|******************************************************************************* | Fairchild Semiconductor Corporation | Octal FACT Device (ACT family) | IBIS Model of 74ACT541MTC | 20 TSSOP (MTC) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] act541mtc_450.ibs [File Rev] 3.1 [Date] August 18 '98 [Source] SPICE-to-IBIS translation (Bench correlated model) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and perfor ... Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. [Copyright] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved | |************************************************************************ | Component ACT541 |************************************************************************ | [Component] ACT541 [Manufacturer] Fairchild Semiconductor Corp [Package] | variable typ min max R_pkg .08 .06 0.1 L_pkg 1.45n 1.3n 1.6n C_pkg .1p .1p .1p | | Package parameters for TSSOP (MTC) 20 Lead including bondwire inductance [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 cntrl NA 1.59n 0.10p 2 I0 data_i NA 1.54n 0.10p 3 I1 data_i NA 1.49n 0.10p 4 I2 data_i NA 1.44n 0.10p 5 I3 data_i NA 1.37n 0.10p 6 I4 data_i NA 1.37n 0.10p 7 I5 data_i NA 1.44n 0.10p 8 I6 data_i NA 1.49n 0.10p 9 I7 data_i NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 O0 data_o NA 1.59n 0.10p 12 O1 data_o NA 1.54n 0.10p 13 O2 data_o NA 1.49n 0.10p 14 O3 data_o NA 1.44n 0.10p 15 4 data_o NA 1.37n 0.10p 16 O5 data_o NA 1.37n 0.10p 17 O6 data_o NA 1.44n 0.10p 18 O7 data_o NA 1.49n 0.10p 19 OE2 cntrl NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 4.5000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -2.9240E+01 -2.6190E+01 -2.8960E+01 -4.8000 -2.7830E+01 -2.4950E+01 -2.7540E+01 -4.6000 -2.6420E+01 -2.3710E+01 -2.6120E+01 -4.4000 -2.5010E+01 -2.2470E+01 -2.4700E+01 -4.2000 -2.3600E+01 -2.1230E+01 -2.3280E+01 -4.0000 -2.2200E+01 -2.0000E+01 -2.1860E+01 -3.8000 -2.0790E+01 -1.8760E+01 -2.0440E+01 -3.6000 -1.9380E+01 -1.7520E+01 -1.9020E+01 -3.4000 -1.7980E+01 -1.6290E+01 -1.7610E+01 -3.2000 -1.6580E+01 -1.5050E+01 -1.6190E+01 -3.0000 -1.5170E+01 -1.3820E+01 -1.4770E+01 -2.8000 -1.3770E+01 -1.2590E+01 -1.3360E+01 -2.6000 -1.2370E+01 -1.1360E+01 -1.1950E+01 -2.4000 -1.0980E+01 -1.0130E+01 -1.0540E+01 -2.2000 -9.5880E+00 -8.9060E+00 -9.1330E+00 -2.0000 -8.1980E+00 -7.6850E+00 -7.7280E+00 -1.8000 -6.8130E+00 -6.4680E+00 -6.3280E+00 -1.6000 -5.4360E+00 -5.2580E+00 -4.9350E+00 -1.4000 -4.0700E+00 -4.0580E+00 -3.5540E+00 -1.2000 -2.7250E+00 -2.8740E+00 -2.1950E+00 -1.0000 -1.4250E+00 -1.7230E+00 -8.9560E-01 -0.8000 -2.9440E-01 -6.5910E-01 -2.1360E-02 -0.6000 -8.2600E-04 -2.6960E-02 -3.1090E-04 -0.4000 -1.0150E-06 -4.9890E-05 -2.2300E-07 -0.2000 -2.2430E-09 -1.8700E-07 -1.0630E-10 0.0000 -4.8520E-11 -8.6860E-08 -1.1000E-11 0.2000 -4.2960E-11 -8.2860E-08 -1.0180E-11 0.4000 -4.0270E-11 -7.8970E-08 -9.3740E-12 0.6000 -3.7550E-11 -7.5080E-08 -8.5730E-12 0.8000 -3.4780E-11 -7.1190E-08 -7.7660E-12 1.0000 -3.1980E-11 -6.7300E-08 -6.9600E-12 1.2000 -2.9130E-11 -6.3410E-08 -6.1530E-12 1.4000 -2.6220E-11 -5.9510E-08 -5.3430E-12 1.6000 -2.3260E-11 -5.5620E-08 -4.5400E-12 1.8000 -2.0240E-11 -5.1730E-08 -3.7370E-12 2.0000 -1.7130E-11 -4.7830E-08 -2.9270E-12 2.2000 -1.3960E-11 -4.3940E-08 -2.1170E-12 2.4000 -1.0690E-11 -4.0040E-08 -1.3150E-12 2.6000 -7.3190E-12 -3.6150E-08 -4.8320E-13 2.8000 -3.8510E-12 -3.2250E-08 3.1260E-13 3.0000 -2.8420E-13 -2.8350E-08 1.1370E-12 3.2000 3.4530E-12 -2.4450E-08 1.9470E-12 3.4000 7.3040E-12 -2.0550E-08 2.7570E-12 3.6000 1.1330E-11 -1.6650E-08 3.5810E-12 3.8000 1.5500E-11 -1.2750E-08 4.4050E-12 4.0000 1.9900E-11 -8.8490E-09 5.2440E-12 4.2000 2.4500E-11 -4.9450E-09 6.0820E-12 4.4000 2.9330E-11 -1.0390E-09 6.8920E-12 4.6000 3.4420E-11 4.7450E-07 7.7450E-12 4.8000 3.9790E-11 3.2060E-04 8.5830E-12 5.0000 4.5530E-11 9.4260E-02 9.4360E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 1.7350E+01 1.6780E+01 1.8940E+01 -4.9000 1.6950E+01 1.6400E+01 1.8490E+01 -4.8000 1.6540E+01 1.6020E+01 1.8030E+01 -4.7000 1.6140E+01 1.5640E+01 1.7580E+01 -4.6000 1.5730E+01 1.5260E+01 1.7130E+01 -4.5000 1.5330E+01 1.4870E+01 1.6680E+01 -4.4000 1.4930E+01 1.4490E+01 1.6230E+01 -4.3000 1.4520E+01 1.4110E+01 1.5770E+01 -4.2000 1.4120E+01 1.3730E+01 1.5320E+01 -4.1000 1.3720E+01 1.3350E+01 1.4870E+01 -4.0000 1.3310E+01 1.2970E+01 1.4420E+01 -3.9000 1.2910E+01 1.2590E+01 1.3970E+01 -3.8000 1.2510E+01 1.2210E+01 1.3520E+01 -3.7000 1.2100E+01 1.1820E+01 1.3060E+01 -3.6000 1.1700E+01 1.1440E+01 1.2610E+01 -3.5000 1.1300E+01 1.1060E+01 1.2160E+01 -3.4000 1.0890E+01 1.0680E+01 1.1710E+01 -3.3000 1.0490E+01 1.0300E+01 1.1260E+01 -3.2000 1.0090E+01 9.9260E+00 1.0810E+01 -3.1000 9.6910E+00 9.5460E+00 1.0360E+01 -3.0000 9.2890E+00 9.1670E+00 9.9120E+00 -2.9000 8.8870E+00 8.7870E+00 9.4610E+00 -2.8000 8.4860E+00 8.4080E+00 9.0110E+00 -2.7000 8.0840E+00 8.0280E+00 8.5610E+00 -2.6000 7.6830E+00 7.6500E+00 8.1120E+00 -2.5000 7.2820E+00 7.2710E+00 7.6620E+00 -2.4000 6.8820E+00 6.8930E+00 7.2130E+00 -2.3000 6.4810E+00 6.5150E+00 6.7650E+00 -2.2000 6.0820E+00 6.1370E+00 6.3160E+00 -2.1000 5.6820E+00 5.7600E+00 5.8690E+00 -2.0000 5.2830E+00 5.3840E+00 5.4210E+00 -1.9000 4.8850E+00 5.0080E+00 4.9750E+00 -1.8000 4.4870E+00 4.6320E+00 4.5290E+00 -1.7000 4.0900E+00 4.2580E+00 4.0830E+00 -1.6000 3.6950E+00 3.8840E+00 3.6390E+00 -1.5000 3.3000E+00 3.5110E+00 3.1970E+00 -1.4000 2.9070E+00 3.1400E+00 2.7560E+00 -1.3000 2.5150E+00 2.7700E+00 2.3170E+00 -1.2000 2.1260E+00 2.4020E+00 1.8810E+00 -1.1000 1.7410E+00 2.0370E+00 1.4510E+00 -1.0000 1.3600E+00 1.6760E+00 1.0270E+00 -0.9000 9.8680E-01 1.3200E+00 6.1960E-01 -0.8000 6.2800E-01 9.7140E-01 2.4860E-01 -0.7000 2.9890E-01 6.3730E-01 2.0690E-02 -0.6000 6.0030E-02 3.3010E-01 1.7940E-04 -0.5000 2.1360E-03 9.4550E-02 1.2390E-06 -0.4000 4.4450E-05 7.6850E-03 8.5520E-09 -0.3000 9.0720E-07 3.2060E-04 7.1740E-11 -0.2000 1.8550E-08 1.2570E-05 1.2850E-11 -0.1000 4.1760E-10 4.7450E-07 1.1990E-11 0.0000 4.5530E-11 9.1560E-10 1.1600E-11 | | End [Model] cntrl | |************************************************************************ | Model data_i |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 4.5000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -2.9240E+01 -2.6190E+01 -2.8960E+01 -4.8000 -2.7830E+01 -2.4950E+01 -2.7540E+01 -4.6000 -2.6420E+01 -2.3710E+01 -2.6120E+01 -4.4000 -2.5010E+01 -2.2470E+01 -2.4700E+01 -4.2000 -2.3600E+01 -2.1230E+01 -2.3280E+01 -4.0000 -2.2200E+01 -2.0000E+01 -2.1860E+01 -3.8000 -2.0790E+01 -1.8760E+01 -2.0440E+01 -3.6000 -1.9380E+01 -1.7520E+01 -1.9020E+01 -3.4000 -1.7980E+01 -1.6290E+01 -1.7610E+01 -3.2000 -1.6580E+01 -1.5050E+01 -1.6190E+01 -3.0000 -1.5170E+01 -1.3820E+01 -1.4770E+01 -2.8000 -1.3770E+01 -1.2590E+01 -1.3360E+01 -2.6000 -1.2370E+01 -1.1360E+01 -1.1950E+01 -2.4000 -1.0980E+01 -1.0130E+01 -1.0540E+01 -2.2000 -9.5880E+00 -8.9060E+00 -9.1330E+00 -2.0000 -8.1980E+00 -7.6850E+00 -7.7280E+00 -1.8000 -6.8130E+00 -6.4680E+00 -6.3280E+00 -1.6000 -5.4360E+00 -5.2580E+00 -4.9350E+00 -1.4000 -4.0700E+00 -4.0580E+00 -3.5540E+00 -1.2000 -2.7250E+00 -2.8740E+00 -2.1950E+00 -1.0000 -1.4250E+00 -1.7230E+00 -8.9560E-01 -0.8000 -2.9440E-01 -6.5910E-01 -2.1360E-02 -0.6000 -8.2600E-04 -2.6960E-02 -3.1090E-04 -0.4000 -1.0150E-06 -4.9890E-05 -2.2300E-07 -0.2000 -2.2430E-09 -1.8700E-07 -1.0630E-10 0.0000 -4.8520E-11 -8.6860E-08 -1.1000E-11 0.2000 -4.2960E-11 -8.2860E-08 -1.0180E-11 0.4000 -4.0270E-11 -7.8970E-08 -9.3740E-12 0.6000 -3.7550E-11 -7.5080E-08 -8.5730E-12 0.8000 -3.4780E-11 -7.1190E-08 -7.7660E-12 1.0000 -3.1980E-11 -6.7300E-08 -6.9600E-12 1.2000 -2.9130E-11 -6.3410E-08 -6.1530E-12 1.4000 -2.6220E-11 -5.9510E-08 -5.3430E-12 1.6000 -2.3260E-11 -5.5620E-08 -4.5400E-12 1.8000 -2.0240E-11 -5.1730E-08 -3.7370E-12 2.0000 -1.7130E-11 -4.7830E-08 -2.9270E-12 2.2000 -1.3960E-11 -4.3940E-08 -2.1170E-12 2.4000 -1.0690E-11 -4.0040E-08 -1.3150E-12 2.6000 -7.3190E-12 -3.6150E-08 -4.8320E-13 2.8000 -3.8510E-12 -3.2250E-08 3.1260E-13 3.0000 -2.8420E-13 -2.8350E-08 1.1370E-12 3.2000 3.4530E-12 -2.4450E-08 1.9470E-12 3.4000 7.3040E-12 -2.0550E-08 2.7570E-12 3.6000 1.1330E-11 -1.6650E-08 3.5810E-12 3.8000 1.5500E-11 -1.2750E-08 4.4050E-12 4.0000 1.9900E-11 -8.8490E-09 5.2440E-12 4.2000 2.4500E-11 -4.9450E-09 6.0820E-12 4.4000 2.9330E-11 -1.0390E-09 6.8920E-12 4.6000 3.4420E-11 4.7450E-07 7.7450E-12 4.8000 3.9790E-11 3.2060E-04 8.5830E-12 5.0000 4.5530E-11 9.4260E-02 9.4360E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 1.7350E+01 1.6780E+01 1.8940E+01 -4.9000 1.6950E+01 1.6400E+01 1.8490E+01 -4.8000 1.6540E+01 1.6020E+01 1.8030E+01 -4.7000 1.6140E+01 1.5640E+01 1.7580E+01 -4.6000 1.5730E+01 1.5260E+01 1.7130E+01 -4.5000 1.5330E+01 1.4870E+01 1.6680E+01 -4.4000 1.4930E+01 1.4490E+01 1.6230E+01 -4.3000 1.4520E+01 1.4110E+01 1.5770E+01 -4.2000 1.4120E+01 1.3730E+01 1.5320E+01 -4.1000 1.3720E+01 1.3350E+01 1.4870E+01 -4.0000 1.3310E+01 1.2970E+01 1.4420E+01 -3.9000 1.2910E+01 1.2590E+01 1.3970E+01 -3.8000 1.2510E+01 1.2210E+01 1.3520E+01 -3.7000 1.2100E+01 1.1820E+01 1.3060E+01 -3.6000 1.1700E+01 1.1440E+01 1.2610E+01 -3.5000 1.1300E+01 1.1060E+01 1.2160E+01 -3.4000 1.0890E+01 1.0680E+01 1.1710E+01 -3.3000 1.0490E+01 1.0300E+01 1.1260E+01 -3.2000 1.0090E+01 9.9260E+00 1.0810E+01 -3.1000 9.6910E+00 9.5460E+00 1.0360E+01 -3.0000 9.2890E+00 9.1670E+00 9.9120E+00 -2.9000 8.8870E+00 8.7870E+00 9.4610E+00 -2.8000 8.4860E+00 8.4080E+00 9.0110E+00 -2.7000 8.0840E+00 8.0280E+00 8.5610E+00 -2.6000 7.6830E+00 7.6500E+00 8.1120E+00 -2.5000 7.2820E+00 7.2710E+00 7.6620E+00 -2.4000 6.8820E+00 6.8930E+00 7.2130E+00 -2.3000 6.4810E+00 6.5150E+00 6.7650E+00 -2.2000 6.0820E+00 6.1370E+00 6.3160E+00 -2.1000 5.6820E+00 5.7600E+00 5.8690E+00 -2.0000 5.2830E+00 5.3840E+00 5.4210E+00 -1.9000 4.8850E+00 5.0080E+00 4.9750E+00 -1.8000 4.4870E+00 4.6320E+00 4.5290E+00 -1.7000 4.0900E+00 4.2580E+00 4.0830E+00 -1.6000 3.6950E+00 3.8840E+00 3.6390E+00 -1.5000 3.3000E+00 3.5110E+00 3.1970E+00 -1.4000 2.9070E+00 3.1400E+00 2.7560E+00 -1.3000 2.5150E+00 2.7700E+00 2.3170E+00 -1.2000 2.1260E+00 2.4020E+00 1.8810E+00 -1.1000 1.7410E+00 2.0370E+00 1.4510E+00 -1.0000 1.3600E+00 1.6760E+00 1.0270E+00 -0.9000 9.8680E-01 1.3200E+00 6.1960E-01 -0.8000 6.2800E-01 9.7140E-01 2.4860E-01 -0.7000 2.9890E-01 6.3730E-01 2.0690E-02 -0.6000 6.0030E-02 3.3010E-01 1.7940E-04 -0.5000 2.1360E-03 9.4550E-02 1.2390E-06 -0.4000 4.4450E-05 7.6850E-03 8.5520E-09 -0.3000 9.0720E-07 3.2060E-04 7.1740E-11 -0.2000 1.8550E-08 1.2570E-05 1.2850E-11 -0.1000 4.1760E-10 4.7450E-07 1.1990E-11 0.0000 4.5530E-11 9.1560E-10 1.1600E-11 | | End [Model] data_i | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =2.5000E+00 Cref =5.0000E-11 Vref = 0.000 C_comp 12.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [Pulldown] | voltage I(typ) I(min) I(max) | -5.0000 0.000 0.000 0.000 -4.6000 0.000 0.000 0.000 -4.2000 0.000 0.000 0.000 -3.8000 -1.0000E-02 0.000 -1.0000E-03 -3.4000 -1.0000E-03 -1.0000E-03 -2.0000E-03 -3.0000 -1.0000E-03 -1.0000E-03 -2.0000E-03 -2.6000 -2.0000E-03 -1.0000E-03 -2.0000E-03 -2.2000 -2.0000E-03 -1.0000E-03 -3.0000E-03 -1.8000 -3.0000E-03 -2.0000E-03 -4.0000E-03 -1.4000 -4.0000E-03 -2.0000E-03 -7.0000E-03 -1.0000 -1.0900E-02 -5.1000E-03 -2.5500E-02 -0.9000 -1.7100E-02 -6.9000E-03 -5.8000E-02 -0.8000 -3.4300E-02 -1.0700E-02 -1.3961E-01 -0.7000 -7.2810E-02 -1.9700E-02 -1.3752E-01 -0.6000 -7.4507E-02 -3.6420E-02 -1.2029E-01 -0.5000 -6.3066E-02 -3.6708E-02 -1.0189E-01 -0.4000 -5.0879E-02 -2.9760E-02 -8.2590E-02 -0.3000 -3.8450E-02 -2.2378E-02 -6.2790E-02 -0.2000 -2.5820E-02 -1.4930E-02 -4.2430E-02 -0.1000 -1.3000E-02 -7.4619E-03 -2.1500E-02 0.0000 2.3475E-09 -8.0000E-11 -9.3000E-13 0.1000 1.2680E-02 7.2431E-03 2.1090E-02 0.2000 2.4610E-02 1.4080E-02 4.0800E-02 0.3000 3.5810E-02 2.0540E-02 5.9230E-02 0.4000 4.6320E-02 2.6620E-02 7.6430E-02 0.5000 5.6180E-02 3.2330E-02 9.2470E-02 0.6000 6.5400E-02 3.7700E-02 1.0740E-01 0.7000 7.4020E-02 4.2730E-02 1.2130E-01 0.8000 8.2070E-02 4.7440E-02 1.3420E-01 0.9000 8.9570E-02 5.1830E-02 1.4620E-01 1.0000 9.6540E-02 5.5910E-02 1.5740E-01 1.1000 1.0300E-01 5.9700E-02 1.6760E-01 1.2000 1.0900E-01 6.3210E-02 1.7710E-01 1.3000 1.1450E-01 6.6440E-02 1.8590E-01 1.4000 1.1960E-01 6.9410E-02 1.9390E-01 1.5000 1.2430E-01 7.2110E-02 2.0130E-01 1.6000 1.2860E-01 7.4570E-02 2.0800E-01 1.7000 1.3240E-01 7.6790E-02 2.1410E-01 1.8000 1.3590E-01 7.8770E-02 2.1970E-01 1.9000 1.3910E-01 8.0520E-02 2.2470E-01 2.0000 1.4190E-01 8.2050E-02 2.2920E-01 2.1000 1.4440E-01 8.3370E-02 2.3310E-01 2.2000 1.4650E-01 8.4490E-02 2.3670E-01 2.3000 1.4840E-01 8.5400E-02 2.3960E-01 2.4000 1.5000E-01 8.6120E-02 2.3990E-01 2.5000 1.5120E-01 8.6650E-02 2.4020E-01 2.6000 1.5140E-01 8.6820E-02 2.4050E-01 2.7000 1.5150E-01 8.6900E-02 2.4080E-01 2.8000 1.5170E-01 8.6980E-02 2.4110E-01 2.9000 1.5190E-01 8.7060E-02 2.4140E-01 3.0000 1.5210E-01 8.7130E-02 2.4170E-01 3.1000 1.5220E-01 8.7210E-02 2.4190E-01 3.2000 1.5240E-01 8.7290E-02 2.4220E-01 3.3000 1.5260E-01 8.7360E-02 2.4250E-01 3.4000 1.5280E-01 8.7440E-02 2.4280E-01 3.5000 1.5290E-01 8.7520E-02 2.4310E-01 3.6000 1.5310E-01 8.7600E-02 2.4340E-01 3.7000 1.5330E-01 8.7670E-02 2.4370E-01 3.8000 1.5340E-01 8.7750E-02 2.4400E-01 3.9000 1.5360E-01 8.7830E-02 2.4420E-01 4.0000 1.5380E-01 8.7910E-02 2.4450E-01 4.1000 1.5400E-01 8.7980E-02 2.4480E-01 4.2000 1.5410E-01 8.8060E-02 2.4510E-01 4.3000 1.5430E-01 8.8140E-02 2.4540E-01 4.4000 1.5450E-01 8.8220E-02 2.4560E-01 4.5000 1.5470E-01 8.8290E-02 2.4590E-01 4.6000 1.5480E-01 8.8370E-02 2.4620E-01 4.7000 1.5500E-01 8.8447E-02 2.4650E-01 4.8000 1.5520E-01 8.8530E-02 2.4680E-01 4.9000 1.5530E-01 8.8605E-02 2.4700E-01 5.0000 1.5550E-01 8.8700E-02 2.4730E-01 5.1000 1.5570E-01 3.2380E-01 2.4760E-01 5.2000 1.5590E-01 5.2200E-01 2.4790E-01 5.3000 1.5600E-01 7.3560E-01 2.4810E-01 5.4000 1.5630E-01 9.5760E-01 2.4840E-01 5.5000 1.5850E-01 1.1840E+00 2.4870E-01 5.6000 2.0620E-01 1.4130E+00 2.4900E-01 5.7000 3.6570E-01 1.6450E+00 2.4920E-01 5.8000 5.7370E-01 1.8790E+00 2.4950E-01 5.9000 7.9810E-01 2.1130E+00 2.4980E-01 6.0000 1.0310E+00 2.3490E+00 2.5010E-01 6.4000 1.9930E+00 3.2990E+00 6.4430E-01 6.8000 2.9760E+00 4.2550E+00 1.6570E+00 7.2000 3.9670E+00 5.2150E+00 2.7090E+00 7.6000 4.9630E+00 6.1780E+00 3.7710E+00 8.0000 5.9620E+00 7.1430E+00 4.8390E+00 8.4000 6.9620E+00 8.1090E+00 5.9100E+00 8.8000 7.9640E+00 9.0770E+00 6.9830E+00 9.2000 8.9670E+00 1.0040E+01 8.0570E+00 9.6000 9.9710E+00 1.1010E+01 9.1320E+00 10.0000 1.0970E+01 1.1980E+01 1.0200E+01 | [Pullup] | voltage I(typ) I(min) I(max) | -5.0000 0.000 0.000 0.000 -4.6000 1.0000E-03 0.000 0.000 -4.2000 1.0000E-03 0.000 1.0000E-03 -3.8000 0.000 1.0000E-03 0.000 -3.4000 0.000 0.000 1.0000E-03 -3.0000 1.0000E-03 0.000 1.0000E-03 -2.6000 1.0000E-03 0.000 1.0000E-03 -2.2000 1.0000E-03 1.0000E-03 2.0000E-03 -1.8000 1.0000E-03 0.000 3.0000E-03 -1.4000 2.0000E-03 1.0000E-03 4.0000E-03 -1.0000 3.7000E-03 1.0000E-03 1.0600E-02 -0.9000 4.8000E-03 2.2000E-03 1.6300E-02 -0.8000 7.2000E-03 2.9000E-03 3.4500E-02 -0.7000 1.2400E-02 4.1000E-03 8.9190E-02 -0.6000 2.8100E-02 6.5000E-03 8.9471E-02 -0.5000 3.7841E-02 1.2500E-02 7.4939E-02 -0.4000 3.1036E-02 1.8645E-02 6.0150E-02 -0.3000 2.3279E-02 1.5190E-02 4.5250E-02 -0.2000 1.5510E-02 1.0137E-02 3.0260E-02 -0.1000 7.7450E-03 5.0485E-03 1.5170E-02 0.0000 1.7905E-09 7.8340E-10 8.2754E-09 0.1000 -7.5920E-03 -4.9310E-03 -1.4930E-02 0.2000 -1.4910E-02 -9.6770E-03 -2.9290E-02 0.3000 -2.1950E-02 -1.4240E-02 -4.3100E-02 0.4000 -2.8730E-02 -1.8620E-02 -5.6370E-02 0.5000 -3.5240E-02 -2.2830E-02 -6.9100E-02 0.6000 -4.1490E-02 -2.6850E-02 -8.1320E-02 0.7000 -4.7480E-02 -3.0700E-02 -9.3020E-02 0.8000 -5.3220E-02 -3.4380E-02 -1.0420E-01 0.9000 -5.8710E-02 -3.7890E-02 -1.1490E-01 1.0000 -6.3950E-02 -4.1230E-02 -1.2510E-01 1.1000 -6.8950E-02 -4.4410E-02 -1.3490E-01 1.2000 -7.3720E-02 -4.7420E-02 -1.4420E-01 1.3000 -7.8240E-02 -5.0260E-02 -1.5300E-01 1.4000 -8.2540E-02 -5.2950E-02 -1.6140E-01 1.5000 -8.6600E-02 -5.5470E-02 -1.6930E-01 1.6000 -9.0440E-02 -5.7840E-02 -1.7680E-01 1.7000 -9.4060E-02 -6.0050E-02 -1.8390E-01 1.8000 -9.7450E-02 -6.2110E-02 -1.9060E-01 1.9000 -1.0060E-01 -6.4020E-02 -1.9690E-01 2.0000 -1.0360E-01 -6.5780E-02 -2.0280E-01 2.1000 -1.0640E-01 -6.7390E-02 -2.0830E-01 2.2000 -1.0890E-01 -6.8850E-02 -2.1340E-01 2.3000 -1.1130E-01 -7.0160E-02 -2.1820E-01 2.4000 -1.1340E-01 -7.1340E-02 -2.2260E-01 2.5000 -1.1540E-01 -7.2370E-02 -2.2660E-01 2.6000 -1.1710E-01 -7.3260E-02 -2.3030E-01 2.7000 -1.1870E-01 -7.4010E-02 -2.3360E-01 2.8000 -1.2010E-01 -7.4620E-02 -2.3660E-01 2.9000 -1.2120E-01 -7.5100E-02 -2.3930E-01 3.0000 -1.2220E-01 -7.5450E-02 -2.4170E-01 3.1000 -1.2310E-01 -7.5660E-02 -2.4370E-01 3.2000 -1.2370E-01 -7.5810E-02 -2.4540E-01 3.3000 -1.2420E-01 -7.5980E-02 -2.4690E-01 3.4000 -1.2450E-01 -7.6150E-02 -2.4800E-01 3.5000 -1.2490E-01 -7.6320E-02 -2.4960E-01 3.6000 -1.2540E-01 -7.6500E-02 -2.5150E-01 3.7000 -1.2580E-01 -7.6670E-02 -2.5350E-01 3.8000 -1.2630E-01 -7.6840E-02 -2.5550E-01 3.9000 -1.2680E-01 -7.7020E-02 -2.5750E-01 4.0000 -1.2720E-01 -7.7190E-02 -2.5950E-01 4.1000 -1.2770E-01 -7.7360E-02 -2.6160E-01 4.2000 -1.2810E-01 -7.7540E-02 -2.6360E-01 4.3000 -1.2860E-01 -7.7720E-02 -2.6570E-01 4.4000 -1.2910E-01 -7.7890E-02 -2.6780E-01 4.5000 -1.2960E-01 -7.8070E-02 -2.7000E-01 4.6000 -1.3000E-01 -7.8250E-02 -2.7210E-01 4.7000 -1.3050E-01 -7.8430E-02 -2.7430E-01 4.8000 -1.3100E-01 -7.8610E-02 -2.7650E-01 4.9000 -1.3150E-01 -7.8830E-02 -2.7870E-01 5.0000 -1.3200E-01 -8.0180E-02 -2.8090E-01 5.1000 -1.3240E-01 -1.0340E-01 -2.8320E-01 5.2000 -1.3290E-01 -2.3850E-01 -2.8550E-01 5.3000 -1.3340E-01 -4.7140E-01 -2.8780E-01 5.4000 -1.3390E-01 -7.4190E-01 -2.9010E-01 5.5000 -1.3440E-01 -1.0280E+00 -2.9240E-01 5.6000 -1.3570E-01 -1.3240E+00 -2.9480E-01 5.7000 -1.5920E-01 -1.6250E+00 -2.9720E-01 5.8000 -3.2020E-01 -1.9300E+00 -2.9960E-01 5.9000 -5.8540E-01 -2.2380E+00 -3.0210E-01 6.0000 -8.8440E-01 -2.5470E+00 -3.0450E-01 6.4000 -2.1720E+00 -3.7970E+00 -5.0900E-01 6.8000 -3.5040E+00 -5.0590E+00 -1.7590E+00 7.2000 -4.8510E+00 -6.3280E+00 -3.1040E+00 7.6000 -6.2060E+00 -7.6010E+00 -4.4670E+00 8.0000 -7.5650E+00 -8.8760E+00 -5.8390E+00 8.4000 -8.9270E+00 -1.0150E+01 -7.2160E+00 8.8000 -1.0290E+01 -1.1430E+01 -8.5960E+00 9.2000 -1.1650E+01 -1.2710E+01 -9.9790E+00 9.6000 -1.3020E+01 -1.3990E+01 -1.1360E+01 10.0000 -1.4390E+01 -1.5270E+01 -1.2750E+01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -1.4230E+01 -1.3580E+01 -1.4030E+01 -4.8000 -1.3550E+01 -1.2940E+01 -1.3340E+01 -4.6000 -1.2860E+01 -1.2300E+01 -1.2660E+01 -4.4000 -1.2180E+01 -1.1660E+01 -1.1970E+01 -4.2000 -1.1500E+01 -1.1020E+01 -1.1290E+01 -4.0000 -1.0820E+01 -1.0380E+01 -1.0600E+01 -3.8000 -1.0130E+01 -9.7490E+00 -9.9200E+00 -3.6000 -9.4580E+00 -9.1100E+00 -9.2350E+00 -3.4000 -8.7770E+00 -8.4720E+00 -8.5510E+00 -3.2000 -8.0970E+00 -7.8350E+00 -7.8670E+00 -3.0000 -7.4170E+00 -7.1980E+00 -7.1840E+00 -2.8000 -6.7380E+00 -6.5620E+00 -6.5010E+00 -2.6000 -6.0600E+00 -5.9270E+00 -5.8190E+00 -2.4000 -5.3840E+00 -5.2930E+00 -5.1380E+00 -2.2000 -4.7080E+00 -4.6610E+00 -4.4580E+00 -2.0000 -4.0340E+00 -4.0300E+00 -3.7800E+00 -1.8000 -3.3630E+00 -3.4020E+00 -3.1040E+00 -1.6000 -2.6950E+00 -2.7770E+00 -2.4310E+00 -1.4000 -2.0330E+00 -2.1570E+00 -1.7640E+00 -1.2000 -1.3800E+00 -1.5450E+00 -1.1070E+00 -1.0000 -7.4750E-01 -9.4900E-01 -4.7630E-01 -0.8000 -1.8420E-01 -3.9190E-01 -1.9090E-02 -0.6000 -8.2260E-04 -2.4300E-02 -3.1060E-04 -0.4000 -1.0150E-06 -4.9880E-05 -2.2300E-07 -0.2000 -2.2430E-09 -1.8700E-07 -1.0630E-10 0.0000 -4.8520E-11 -8.6860E-08 -1.1000E-11 0.2000 -4.2960E-11 -8.2860E-08 -1.0180E-11 0.4000 -4.0270E-11 -7.8970E-08 -9.3740E-12 0.6000 -3.7550E-11 -7.5080E-08 -8.5710E-12 0.8000 -3.4790E-11 -7.1190E-08 -7.7670E-12 1.0000 -3.1980E-11 -6.7300E-08 -6.9630E-12 1.2000 -2.9130E-11 -6.3410E-08 -6.1540E-12 1.4000 -2.6230E-11 -5.9520E-08 -5.3490E-12 1.6000 -2.3260E-11 -5.5620E-08 -4.5430E-12 1.8000 -2.0240E-11 -5.1730E-08 -3.7360E-12 2.0000 -1.7130E-11 -4.7830E-08 -2.9310E-12 2.2000 -1.3960E-11 -4.3940E-08 -2.1170E-12 2.4000 -1.0700E-11 -4.0040E-08 -1.3130E-12 2.6000 -7.3260E-12 -3.6150E-08 -5.0090E-13 2.8000 -3.8650E-12 -3.2250E-08 3.0910E-13 3.0000 -2.7710E-13 -2.8350E-08 1.1280E-12 3.2000 3.4320E-12 -2.4450E-08 1.9490E-12 3.4000 7.2870E-12 -2.0550E-08 2.7660E-12 3.6000 1.1300E-11 -1.6650E-08 3.5790E-12 3.8000 1.5490E-11 -1.2750E-08 4.4020E-12 4.0000 1.9880E-11 -8.8490E-09 5.2350E-12 4.2000 2.4490E-11 -4.9450E-09 6.0640E-12 4.4000 2.9320E-11 -1.0390E-09 6.8850E-12 4.6000 3.4400E-11 4.7450E-07 7.7340E-12 4.8000 3.9800E-11 3.2010E-04 8.5760E-12 5.0000 4.5500E-11 7.6070E-02 9.4180E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 1.0810E+01 1.0680E+01 1.1290E+01 -4.9000 1.0560E+01 1.0430E+01 1.1020E+01 -4.8000 1.0310E+01 1.0190E+01 1.0750E+01 -4.7000 1.0050E+01 9.9530E+00 1.0480E+01 -4.6000 9.8070E+00 9.7110E+00 1.0210E+01 -4.5000 9.5570E+00 9.4690E+00 9.9470E+00 -4.4000 9.3060E+00 9.2270E+00 9.6780E+00 -4.3000 9.0550E+00 8.9850E+00 9.4100E+00 -4.2000 8.8040E+00 8.7430E+00 9.1410E+00 -4.1000 8.5540E+00 8.5010E+00 8.8720E+00 -4.0000 8.3030E+00 8.2600E+00 8.6040E+00 -3.9000 8.0520E+00 8.0180E+00 8.3350E+00 -3.8000 7.8020E+00 7.7760E+00 8.0670E+00 -3.7000 7.5520E+00 7.5350E+00 7.7980E+00 -3.6000 7.3010E+00 7.2930E+00 7.5300E+00 -3.5000 7.0510E+00 7.0520E+00 7.2610E+00 -3.4000 6.8010E+00 6.8110E+00 6.9930E+00 -3.3000 6.5510E+00 6.5700E+00 6.7250E+00 -3.2000 6.3010E+00 6.3280E+00 6.4570E+00 -3.1000 6.0510E+00 6.0870E+00 6.1890E+00 -3.0000 5.8010E+00 5.8470E+00 5.9210E+00 -2.9000 5.5510E+00 5.6060E+00 5.6530E+00 -2.8000 5.3020E+00 5.3650E+00 5.3860E+00 -2.7000 5.0520E+00 5.1250E+00 5.1180E+00 -2.6000 4.8030E+00 4.8850E+00 4.8510E+00 -2.5000 4.5540E+00 4.6440E+00 4.5840E+00 -2.4000 4.3050E+00 4.4050E+00 4.3170E+00 -2.3000 4.0570E+00 4.1650E+00 4.0500E+00 -2.2000 3.8080E+00 3.9250E+00 3.7830E+00 -2.1000 3.5600E+00 3.6860E+00 3.5170E+00 -2.0000 3.3120E+00 3.4470E+00 3.2510E+00 -1.9000 3.0650E+00 3.2090E+00 2.9850E+00 -1.8000 2.8180E+00 2.9710E+00 2.7200E+00 -1.7000 2.5710E+00 2.7330E+00 2.4550E+00 -1.6000 2.3250E+00 2.4960E+00 2.1910E+00 -1.5000 2.0800E+00 2.2600E+00 1.9280E+00 -1.4000 1.8350E+00 2.0240E+00 1.6660E+00 -1.3000 1.5920E+00 1.7890E+00 1.4050E+00 -1.2000 1.3500E+00 1.5560E+00 1.1450E+00 -1.1000 1.1100E+00 1.3240E+00 8.8940E-01 -1.0000 8.7370E-01 1.0950E+00 6.3690E-01 -0.9000 6.4110E-01 8.6860E-01 3.9310E-01 -0.8000 4.1670E-01 6.4670E-01 1.6880E-01 -0.7000 2.0900E-01 4.3320E-01 1.8410E-02 -0.6000 4.9680E-02 2.3500E-01 1.7910E-04 -0.5000 2.1090E-03 7.6200E-02 1.2390E-06 -0.4000 4.4440E-05 7.4150E-03 8.5520E-09 -0.3000 9.0720E-07 3.2010E-04 7.1750E-11 -0.2000 1.8550E-08 1.2570E-05 1.2850E-11 -0.1000 4.1760E-10 4.7450E-07 1.2010E-11 0.0000 4.5500E-11 9.1560E-10 1.1570E-11 | [Ramp] | variable typ min max dV/dt_r 2.4954/0.9199n 2.0256/1.3440n 3.0102/0.6045n dV/dt_f 2.6641/0.9380n 2.0958/1.2683n 3.0845/0.6363n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 0.000 9.8910E-07 0.000 2.0000E-10 -1.9406E-04 -1.4190E-04 -4.2500E-06 4.0000E-10 3.5887E-04 -1.8042E-04 8.9495E-04 6.0000E-10 9.9123E-04 5.8020E-04 -1.1055E-03 8.0000E-10 5.8170E-04 1.0030E-03 -6.6470E-03 1.0000E-09 -3.8463E-04 9.9513E-04 -1.1740E-02 1.2000E-09 -2.2280E-03 7.8370E-04 -8.3990E-03 1.4000E-09 -4.7095E-03 4.5640E-04 1.2867E-01 1.6000E-09 -1.0103E-02 -1.0872E-04 4.7885E-01 1.8000E-09 -1.4905E-02 -7.1280E-04 1.0090E+00 2.0000E-09 8.2273E-03 -2.0835E-03 1.8950E+00 2.2000E-09 3.8950E-02 -4.8565E-03 2.9355E+00 2.4000E-09 9.9925E-02 -8.1140E-03 4.0025E+00 2.6000E-09 2.5970E-01 -1.1465E-02 4.5815E+00 2.8000E-09 5.3840E-01 -1.6157E-02 4.8730E+00 3.0000E-09 8.6150E-01 -1.9950E-02 4.9530E+00 3.2000E-09 1.1850E+00 -8.3930E-03 4.9825E+00 3.4000E-09 1.6170E+00 1.1907E-02 4.9935E+00 3.6000E-09 2.2655E+00 4.2675E-02 5.0025E+00 3.8000E-09 2.9155E+00 1.1858E-01 5.0080E+00 4.0000E-09 3.4445E+00 1.9910E-01 5.0115E+00 4.2000E-09 3.7960E+00 3.5307E-01 5.0140E+00 4.4000E-09 3.9975E+00 5.3245E-01 5.0160E+00 4.6000E-09 4.0710E+00 6.6310E-01 5.0160E+00 4.8000E-09 4.0880E+00 8.2030E-01 5.0165E+00 5.0000E-09 4.1065E+00 1.0297E+00 5.0170E+00 5.2000E-09 4.1240E+00 1.3210E+00 5.0170E+00 5.4000E-09 4.1360E+00 1.7553E+00 5.0170E+00 5.6000E-09 4.1435E+00 2.1840E+00 5.0170E+00 5.8000E-09 4.1480E+00 2.4380E+00 5.0170E+00 6.0000E-09 4.1510E+00 2.6915E+00 5.0170E+00 6.2000E-09 4.1535E+00 2.9135E+00 5.0170E+00 6.4000E-09 4.1555E+00 3.0565E+00 5.0170E+00 6.6000E-09 4.1565E+00 3.1815E+00 5.0170E+00 6.8000E-09 4.1570E+00 3.2300E+00 5.0170E+00 7.0000E-09 4.1580E+00 3.2700E+00 5.0170E+00 7.2000E-09 4.1580E+00 3.2960E+00 5.0170E+00 7.4000E-09 4.1587E+00 3.3160E+00 5.0170E+00 7.6000E-09 4.1590E+00 3.3325E+00 5.0170E+00 7.8000E-09 4.1590E+00 3.3400E+00 5.0170E+00 8.0000E-09 4.1590E+00 3.3475E+00 5.0170E+00 8.2000E-09 4.1590E+00 3.3540E+00 5.0170E+00 8.4000E-09 4.1590E+00 3.3590E+00 5.0170E+00 8.6000E-09 4.1590E+00 3.3630E+00 5.0170E+00 8.8000E-09 4.1590E+00 3.3660E+00 5.0170E+00 9.0000E-09 4.1590E+00 3.3690E+00 5.0170E+00 9.2000E-09 4.1590E+00 3.3710E+00 5.0170E+00 9.4000E-09 4.1590E+00 3.3725E+00 5.0170E+00 9.6000E-09 4.1590E+00 3.3737E+00 5.0170E+00 9.8000E-09 4.1590E+00 3.3750E+00 5.0170E+00 1.0000E-08 4.1590E+00 3.3760E+00 5.0170E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 3.3470E-01 5.7410E-01 2.0260E-01 2.0000E-10 3.3450E-01 5.7395E-01 2.0260E-01 4.0000E-10 3.3515E-01 5.7395E-01 2.0350E-01 6.0000E-10 3.3560E-01 5.7483E-01 2.0190E-01 8.0000E-10 3.3490E-01 5.7500E-01 1.9830E-01 1.0000E-09 3.3437E-01 5.7447E-01 1.9793E-01 1.2000E-09 3.3390E-01 5.7370E-01 2.0810E-01 1.4000E-09 3.3330E-01 5.7340E-01 3.6790E-01 1.6000E-09 3.3250E-01 5.7340E-01 7.7970E-01 1.8000E-09 3.3205E-01 5.7335E-01 1.4390E+00 2.0000E-09 3.4045E-01 5.7400E-01 2.4860E+00 2.2000E-09 3.9240E-01 5.7510E-01 3.6270E+00 2.4000E-09 5.3180E-01 5.7635E-01 4.5025E+00 2.6000E-09 7.4270E-01 5.7825E-01 4.9900E+00 2.8000E-09 1.1145E+00 5.8417E-01 5.2140E+00 3.0000E-09 1.6250E+00 5.8910E-01 5.2700E+00 3.2000E-09 2.1125E+00 6.0205E-01 5.2995E+00 3.4000E-09 2.7625E+00 6.4945E-01 5.3060E+00 3.6000E-09 3.4750E+00 7.3115E-01 5.3090E+00 3.8000E-09 3.9815E+00 8.1820E-01 5.3120E+00 4.0000E-09 4.3475E+00 9.8740E-01 5.3145E+00 4.2000E-09 4.5897E+00 1.2320E+00 5.3153E+00 4.4000E-09 4.6630E+00 1.6005E+00 5.3160E+00 4.6000E-09 4.6900E+00 1.8630E+00 5.3160E+00 4.8000E-09 4.7155E+00 2.1290E+00 5.3160E+00 5.0000E-09 4.7240E+00 2.5325E+00 5.3160E+00 5.2000E-09 4.7250E+00 2.9500E+00 5.3160E+00 5.4000E-09 4.7293E+00 3.3800E+00 5.3170E+00 5.6000E-09 4.7340E+00 3.7100E+00 5.3170E+00 5.8000E-09 4.7350E+00 3.8920E+00 5.3160E+00 6.0000E-09 4.7365E+00 3.9675E+00 5.3160E+00 6.2000E-09 4.7380E+00 4.0680E+00 5.3165E+00 6.4000E-09 4.7380E+00 4.1440E+00 5.3170E+00 6.6000E-09 4.7380E+00 4.1730E+00 5.3170E+00 6.8000E-09 4.7385E+00 4.2010E+00 5.3165E+00 7.0000E-09 4.7390E+00 4.2105E+00 5.3160E+00 7.2000E-09 4.7390E+00 4.2160E+00 5.3165E+00 7.4000E-09 4.7390E+00 4.2220E+00 5.3170E+00 7.6000E-09 4.7390E+00 4.2270E+00 5.3170E+00 7.8000E-09 4.7390E+00 4.2300E+00 5.3170E+00 8.0000E-09 4.7390E+00 4.2305E+00 5.3160E+00 8.2000E-09 4.7390E+00 4.2320E+00 5.3170E+00 8.4000E-09 4.7390E+00 4.2335E+00 5.3170E+00 8.6000E-09 4.7390E+00 4.2345E+00 5.3170E+00 8.8000E-09 4.7390E+00 4.2355E+00 5.3170E+00 9.0000E-09 4.7390E+00 4.2360E+00 5.3160E+00 9.2000E-09 4.7390E+00 4.2360E+00 5.3170E+00 9.4000E-09 4.7390E+00 4.2370E+00 5.3170E+00 9.6000E-09 4.7390E+00 4.2370E+00 5.3170E+00 9.8000E-09 4.7390E+00 4.2370E+00 5.3165E+00 1.0000E-08 4.7390E+00 4.2370E+00 5.3170E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 4.7390E+00 4.2380E+00 5.3170E+00 2.0000E-10 4.7390E+00 4.2380E+00 5.3165E+00 4.0000E-10 4.7390E+00 4.2380E+00 5.3170E+00 6.0000E-10 4.7390E+00 4.2380E+00 5.3160E+00 8.0000E-10 4.7390E+00 4.2380E+00 5.3160E+00 1.0000E-09 4.7390E+00 4.2380E+00 5.3163E+00 1.2000E-09 4.7390E+00 4.2380E+00 5.3180E+00 1.4000E-09 4.7390E+00 4.2380E+00 5.3205E+00 1.6000E-09 4.7390E+00 4.2380E+00 5.3300E+00 1.8000E-09 4.7390E+00 4.2380E+00 5.3455E+00 2.0000E-09 4.7390E+00 4.2380E+00 5.3325E+00 2.2000E-09 4.7400E+00 4.2380E+00 5.1805E+00 2.4000E-09 4.7420E+00 4.2380E+00 4.8385E+00 2.6000E-09 4.7450E+00 4.2380E+00 3.8910E+00 2.8000E-09 4.7523E+00 4.2380E+00 2.3320E+00 3.0000E-09 4.7600E+00 4.2380E+00 1.3830E+00 3.2000E-09 4.7670E+00 4.2380E+00 7.6800E-01 3.4000E-09 4.7515E+00 4.2385E+00 4.9655E-01 3.6000E-09 4.6845E+00 4.2395E+00 4.1065E-01 3.8000E-09 4.5030E+00 4.2415E+00 3.6965E-01 4.0000E-09 4.2100E+00 4.2425E+00 3.3865E-01 4.2000E-09 3.5717E+00 4.2453E+00 3.0697E-01 4.4000E-09 2.6830E+00 4.2490E+00 2.8825E-01 4.6000E-09 2.1270E+00 4.2520E+00 2.7910E-01 4.8000E-09 1.5370E+00 4.2560E+00 2.6995E-01 5.0000E-09 1.0213E+00 4.2500E+00 2.6065E-01 5.2000E-09 7.8015E-01 4.2350E+00 2.5330E-01 5.4000E-09 6.1700E-01 4.1987E+00 2.4503E-01 5.6000E-09 5.5940E-01 4.0925E+00 2.3865E-01 5.8000E-09 5.2960E-01 3.9860E+00 2.3490E-01 6.0000E-09 5.0340E-01 3.8790E+00 2.3215E-01 6.2000E-09 4.8000E-01 3.6830E+00 2.2880E-01 6.4000E-09 4.5710E-01 3.3470E+00 2.2565E-01 6.6000E-09 4.4060E-01 3.0095E+00 2.2310E-01 6.8000E-09 4.2710E-01 2.5910E+00 2.2065E-01 7.0000E-09 4.1450E-01 2.1470E+00 2.1865E-01 7.2000E-09 4.0520E-01 1.7505E+00 2.1695E-01 7.4000E-09 3.9427E-01 1.4110E+00 2.1500E-01 7.6000E-09 3.8605E-01 1.1205E+00 2.1335E-01 7.8000E-09 3.8150E-01 1.0490E+00 2.1230E-01 8.0000E-09 3.7730E-01 9.7765E-01 2.1160E-01 8.2000E-09 3.7280E-01 8.9880E-01 2.1070E-01 8.4000E-09 3.6830E-01 8.6105E-01 2.0980E-01 8.6000E-09 3.6470E-01 8.2340E-01 2.0905E-01 8.8000E-09 3.6160E-01 7.9340E-01 2.0830E-01 9.0000E-09 3.5860E-01 7.6580E-01 2.0775E-01 9.2000E-09 3.5620E-01 7.4115E-01 2.0720E-01 9.4000E-09 3.5380E-01 7.2415E-01 2.0670E-01 9.6000E-09 3.5140E-01 7.0367E-01 2.0620E-01 9.8000E-09 3.4925E-01 6.8685E-01 2.0570E-01 1.0000E-08 3.4800E-01 6.7720E-01 2.0550E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 4.1590E+00 3.3790E+00 5.0170E+00 2.0000E-10 4.1590E+00 3.3780E+00 5.0170E+00 4.0000E-10 4.1590E+00 3.3790E+00 5.0170E+00 6.0000E-10 4.1590E+00 3.3790E+00 5.0170E+00 8.0000E-10 4.1590E+00 3.3790E+00 5.0170E+00 1.0000E-09 4.1590E+00 3.3783E+00 5.0173E+00 1.2000E-09 4.1590E+00 3.3780E+00 5.0180E+00 1.4000E-09 4.1590E+00 3.3780E+00 5.0200E+00 1.6000E-09 4.1595E+00 3.3780E+00 5.0230E+00 1.8000E-09 4.1600E+00 3.3780E+00 5.0215E+00 2.0000E-09 4.1605E+00 3.3785E+00 4.9645E+00 2.2000E-09 4.1610E+00 3.3790E+00 4.6740E+00 2.4000E-09 4.1620E+00 3.3790E+00 4.0025E+00 2.6000E-09 4.1610E+00 3.3795E+00 2.4755E+00 2.8000E-09 4.1550E+00 3.3803E+00 6.8243E-01 3.0000E-09 4.1470E+00 3.3810E+00 1.1920E-01 3.2000E-09 4.1260E+00 3.3815E+00 3.6485E-02 3.4000E-09 4.0560E+00 3.3820E+00 2.6010E-02 3.6000E-09 3.8720E+00 3.3820E+00 1.7925E-02 3.8000E-09 3.4005E+00 3.3810E+00 9.9845E-03 4.0000E-09 2.7895E+00 3.3795E+00 7.5390E-03 4.2000E-09 1.6267E+00 3.3737E+00 6.5673E-03 4.4000E-09 6.2465E-01 3.3625E+00 5.4585E-03 4.6000E-09 3.2890E-01 3.3520E+00 4.8450E-03 4.8000E-09 1.7550E-01 3.3380E+00 4.3955E-03 5.0000E-09 5.1350E-02 3.2915E+00 3.7975E-03 5.2000E-09 3.3135E-02 3.2215E+00 3.3005E-03 5.4000E-09 2.3200E-02 3.0687E+00 2.8483E-03 5.6000E-09 1.4710E-02 2.7620E+00 2.4300E-03 5.8000E-09 1.2140E-02 2.5690E+00 2.2170E-03 6.0000E-09 9.9325E-03 2.2510E+00 2.0045E-03 6.2000E-09 7.3575E-03 1.7565E+00 1.7660E-03 6.4000E-09 6.3305E-03 1.2775E+00 1.5875E-03 6.6000E-09 5.4915E-03 8.8750E-01 1.4110E-03 6.8000E-09 4.6895E-03 5.0990E-01 1.2565E-03 7.0000E-09 3.9975E-03 2.7495E-01 1.1060E-03 7.2000E-09 3.5235E-03 1.6755E-01 9.7955E-04 7.4000E-09 2.9663E-03 6.3780E-02 8.6177E-04 7.6000E-09 2.5540E-03 3.6645E-02 7.4850E-04 7.8000E-09 2.3200E-03 3.0620E-02 6.8580E-04 8.0000E-09 2.1160E-03 2.4595E-02 6.2310E-04 8.2000E-09 1.8910E-03 1.8130E-02 5.5295E-04 8.4000E-09 1.6685E-03 1.5745E-02 5.0065E-04 8.6000E-09 1.4950E-03 1.3365E-02 4.4875E-04 8.8000E-09 1.3350E-03 1.1020E-02 4.0000E-04 9.0000E-09 1.1885E-03 8.6970E-03 3.5200E-04 9.2000E-09 1.0655E-03 6.8340E-03 3.1300E-04 9.4000E-09 9.4460E-04 6.1740E-03 2.8610E-04 9.6000E-09 8.2763E-04 5.3313E-03 2.5150E-04 9.8000E-09 7.1700E-04 4.4020E-03 2.1400E-04 1.0000E-08 6.4060E-04 3.8360E-03 1.9120E-04 | | End [Model] data_o | | End [Component] ACT541 | [End]