|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74ACT32 | Quad 2-Input OR Gate | SOIC_14 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] act32sc_450.ibs | [File Rev] 1.0 | [Date] 08/30/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] 74ACT32 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.10p 0.06p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 b0 data_i 81m 3.37n 0.08p 3 o0 data_o 81m 2.56n 0.07p 4 a1 data_i 81m 2.57n 0.07p 5 b1 data_i 81m 2.56n 0.08p 6 o1 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o 101m 3.89n 0.10p 9 b3 data_i 101m 3.37n 0.10p 10 a3 data_i 81m 2.56n 0.08p 11 o2 data_o 81m 2.57n 0.06p 12 b2 data_i 81m 2.56n 0.08p 13 a2 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input | see datasheet for vinh and vinl info Vinh=3.85 Vinl=1.65 C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -9.979817E+1 -6.936196E+1 -1.007601E+2 -4.900000E+0 -9.737455E+1 -6.770771E+1 -9.827264E+1 -4.800000E+0 -9.495132E+1 -6.605376E+1 -9.578552E+1 -4.700000E+0 -9.252849E+1 -6.440014E+1 -9.329873E+1 -4.600000E+0 -9.010609E+1 -6.274685E+1 -9.081230E+1 -4.500000E+0 -8.768414E+1 -6.109391E+1 -8.832624E+1 -4.400000E+0 -8.526267E+1 -5.944135E+1 -8.584058E+1 -4.300000E+0 -8.284169E+1 -5.778918E+1 -8.335534E+1 -4.200000E+0 -8.042125E+1 -5.613743E+1 -8.087054E+1 -4.100000E+0 -7.800137E+1 -5.448612E+1 -7.838621E+1 -4.000000E+0 -7.558209E+1 -5.283528E+1 -7.590238E+1 -3.900000E+0 -7.316345E+1 -5.118494E+1 -7.341909E+1 -3.800000E+0 -7.074548E+1 -4.953513E+1 -7.093637E+1 -3.700000E+0 -6.832824E+1 -4.788588E+1 -6.845426E+1 -3.600000E+0 -6.591178E+1 -4.623723E+1 -6.597281E+1 -3.500000E+0 -6.349616E+1 -4.458923E+1 -6.349206E+1 -3.400000E+0 -6.108143E+1 -4.294193E+1 -6.101208E+1 -3.300000E+0 -5.866767E+1 -4.129537E+1 -5.853291E+1 -3.200000E+0 -5.625496E+1 -3.964963E+1 -5.605465E+1 -3.100000E+0 -5.384339E+1 -3.800476E+1 -5.357735E+1 -3.000000E+0 -5.143307E+1 -3.636084E+1 -5.110112E+1 -2.900000E+0 -4.902411E+1 -3.471795E+1 -4.862606E+1 -2.800000E+0 -4.661664E+1 -3.307620E+1 -4.615229E+1 -2.700000E+0 -4.421082E+1 -3.143570E+1 -4.367994E+1 -2.600000E+0 -4.180683E+1 -2.979658E+1 -4.120919E+1 -2.500000E+0 -3.940488E+1 -2.815899E+1 -3.874023E+1 -2.400000E+0 -3.700523E+1 -2.652311E+1 -3.627328E+1 -2.300000E+0 -3.460818E+1 -2.488915E+1 -3.380863E+1 -2.200000E+0 -3.221408E+1 -2.325737E+1 -3.134661E+1 -2.100000E+0 -2.982337E+1 -2.162806E+1 -2.888765E+1 -2.000000E+0 -2.743662E+1 -2.000161E+1 -2.643227E+1 -1.900000E+0 -2.505452E+1 -1.837847E+1 -2.398116E+1 -1.800000E+0 -2.267795E+1 -1.675925E+1 -2.153520E+1 -1.700000E+0 -2.030809E+1 -1.514469E+1 -1.909560E+1 -1.600000E+0 -1.794653E+1 -1.353579E+1 -1.666402E+1 -1.500000E+0 -1.559550E+1 -1.193391E+1 -1.424289E+1 -1.400000E+0 -1.325821E+1 -1.034094E+1 -1.183588E+1 -1.300000E+0 -1.093962E+1 -8.759628E+0 -9.448983E+0 -1.200000E+0 -8.647842E+0 -7.194204E+0 -7.092930E+0 -1.100000E+0 -6.397880E+0 -5.651604E+0 -4.790516E+0 -1.000000E+0 -4.219745E+0 -4.144642E+0 -2.598175E+0 -9.000000E-1 -2.191490E+0 -2.698708E+0 -7.345615E-1 -8.000000E-1 -5.831575E-1 -1.377903E+0 -2.341402E-2 -7.000000E-1 -2.951568E-2 -3.775802E-1 -1.384669E-3 -6.000000E-1 -8.283233E-4 -2.927037E-2 -3.110899E-4 -5.000000E-1 -2.426121E-5 -1.224042E-3 -8.678404E-6 -4.000000E-1 -1.015248E-6 -4.989506E-5 -2.230054E-7 -3.000000E-1 -4.818702E-8 -2.211732E-6 -4.977039E-9 -2.000000E-1 -2.242935E-9 -1.870020E-7 -1.062785E-10 -1.000000E-1 -1.374376E-10 -9.329609E-8 -1.291278E-11 1.000000E-1 -4.428946E-11 -8.480715E-8 -1.057865E-11 2.000000E-1 -4.295853E-11 -8.286228E-8 -1.017764E-11 3.000000E-1 -4.161915E-11 -8.091731E-8 -9.774403E-12 4.000000E-1 -4.027179E-11 -7.897224E-8 -9.373835E-12 5.000000E-1 -3.891287E-11 -7.702707E-8 -8.972378E-12 6.000000E-1 -3.754685E-11 -7.508180E-8 -8.570922E-12 7.000000E-1 -3.617728E-11 -7.313641E-8 -8.164136E-12 8.000000E-1 -3.478107E-11 -7.119092E-8 -7.762679E-12 9.000000E-1 -3.338485E-11 -6.924532E-8 -7.364775E-12 1.000000E+0 -3.198153E-11 -6.729959E-8 -6.959766E-12 1.100000E+0 -3.056044E-11 -6.535374E-8 -6.558310E-12 1.200000E+0 -2.913225E-11 -6.340776E-8 -6.153300E-12 1.300000E+0 -2.767919E-11 -6.146166E-8 -5.755396E-12 1.400000E+0 -2.621903E-11 -5.951541E-8 -5.357492E-12 1.500000E+0 -2.474110E-11 -5.756904E-8 -4.945377E-12 1.600000E+0 -2.325606E-11 -5.562252E-8 -4.547473E-12 1.700000E+0 -2.174971E-11 -5.367584E-8 -4.142464E-12 1.800000E+0 -2.023626E-11 -5.172902E-8 -3.737455E-12 1.900000E+0 -1.868727E-11 -4.978205E-8 -3.339551E-12 2.000000E+0 -1.713118E-11 -4.783491E-8 -2.927436E-12 2.100000E+0 -1.555378E-11 -4.588760E-8 -2.529532E-12 2.200000E+0 -1.395506E-11 -4.394011E-8 -2.117417E-12 2.300000E+0 -1.233502E-11 -4.199247E-8 -1.719513E-12 2.400000E+0 -1.067946E-11 -4.004462E-8 -1.321610E-12 2.500000E+0 -9.009682E-12 -3.809659E-8 -9.023893E-13 2.600000E+0 -7.318590E-12 -3.614836E-8 -4.973799E-13 2.700000E+0 -5.599077E-12 -3.419994E-8 -1.136868E-13 2.800000E+0 -3.851142E-12 -3.225129E-8 3.126388E-13 2.900000E+0 -2.074785E-12 -3.030246E-8 7.389644E-13 3.000000E+0 -2.842171E-13 -2.835339E-8 1.136868E-12 3.100000E+0 1.577405E-12 -2.640411E-8 1.548983E-12 3.200000E+0 3.439027E-12 -2.445459E-8 1.975309E-12 3.300000E+0 5.357492E-12 -2.250481E-8 2.344791E-12 3.400000E+0 7.318590E-12 -2.055481E-8 2.756906E-12 3.500000E+0 9.279688E-12 -1.860455E-8 3.183231E-12 3.600000E+0 1.132605E-11 -1.665401E-8 3.581135E-12 3.700000E+0 1.338662E-11 -1.470321E-8 3.993250E-12 3.800000E+0 1.551825E-11 -1.275215E-8 4.391154E-12 3.900000E+0 1.767830E-11 -1.080076E-8 4.817480E-12 4.000000E+0 1.989520E-11 -8.849113E-9 5.243805E-12 4.100000E+0 2.215472E-11 -6.897139E-9 5.641709E-12 4.200000E+0 2.448530E-11 -4.944880E-9 6.082246E-12 4.300000E+0 2.687273E-11 -2.992266E-9 6.480150E-12 4.400000E+0 2.933120E-11 -1.039325E-9 6.892265E-12 4.500000E+0 3.184653E-11 9.156480E-10 7.318590E-12 4.600000E+0 3.440448E-11 4.745500E-7 7.744916E-12 4.700000E+0 3.707612E-11 1.256907E-5 8.171242E-12 4.800000E+0 3.981881E-11 3.196230E-4 8.583356E-12 4.900000E+0 4.261835E-11 7.881219E-3 8.995471E-12 5.000000E+0 4.550316E-11 1.153251E-1 9.436007E-12 | [POWER Clamp] 0.0 4.553158E-11 9.156480E-10 1.159606E-11 -10.000000E-2 4.175717E-10 4.745500E-7 1.199396E-11 -2.000000E-1 1.854855E-8 1.256907E-5 1.287503E-11 -3.000000E-1 9.072040E-7 3.196230E-4 7.173639E-11 -4.000000E-1 4.443073E-5 7.881218E-3 8.551723E-9 -5.000000E-1 2.153449E-3 1.152527E-1 1.238792E-6 -6.000000E-1 7.107606E-2 4.695118E-1 1.795485E-4 -7.000000E-1 4.370574E-1 9.566694E-1 2.276427E-2 -8.000000E-1 9.793543E-1 1.495842E+0 3.832658E-1 -9.000000E-1 1.580552E+0 2.059286E+0 1.047379E+0 -1.000000E+0 2.206862E+0 2.636649E+0 1.791610E+0 -1.100000E+0 2.847012E+0 3.222935E+0 2.565021E+0 -1.200000E+0 3.495832E+0 3.815392E+0 3.353525E+0 -1.300000E+0 4.150561E+0 4.412356E+0 4.151152E+0 -1.400000E+0 4.809564E+0 5.012750E+0 4.954862E+0 -1.500000E+0 5.471797E+0 5.615838E+0 5.762906E+0 -1.600000E+0 6.136553E+0 6.221095E+0 6.574190E+0 -1.700000E+0 6.803334E+0 6.828137E+0 7.387986E+0 -1.800000E+0 7.471774E+0 7.436670E+0 8.203784E+0 -1.900000E+0 8.141598E+0 8.046469E+0 9.021216E+0 -2.000000E+0 8.812594E+0 8.657354E+0 9.840004E+0 -2.100000E+0 9.484594E+0 9.269183E+0 1.065994E+1 -2.200000E+0 1.015746E+1 9.881837E+0 1.148085E+1 -2.300000E+0 1.083110E+1 1.049522E+1 1.230261E+1 -2.400000E+0 1.150540E+1 1.110925E+1 1.312511E+1 -2.500000E+0 1.218030E+1 1.172387E+1 1.394826E+1 -2.600000E+0 1.285573E+1 1.233900E+1 1.477198E+1 -2.700000E+0 1.353165E+1 1.295461E+1 1.559623E+1 -2.800000E+0 1.420800E+1 1.357065E+1 1.642093E+1 -2.900000E+0 1.488474E+1 1.418708E+1 1.724606E+1 -3.000000E+0 1.556184E+1 1.480387E+1 1.807156E+1 -3.100000E+0 1.623928E+1 1.542100E+1 1.889742E+1 -3.200000E+0 1.691701E+1 1.603842E+1 1.972358E+1 -3.300000E+0 1.759503E+1 1.665613E+1 2.055005E+1 -3.400000E+0 1.827331E+1 1.727411E+1 2.137678E+1 -3.500000E+0 1.895182E+1 1.789232E+1 2.220376E+1 -3.600000E+0 1.963056E+1 1.851077E+1 2.303096E+1 -3.700000E+0 2.030951E+1 1.912943E+1 2.385839E+1 -3.800000E+0 2.098865E+1 1.974829E+1 2.468601E+1 -3.900000E+0 2.166798E+1 2.036733E+1 2.551382E+1 -4.000000E+0 2.234748E+1 2.098656E+1 2.634181E+1 -4.100000E+0 2.302714E+1 2.160595E+1 2.716996E+1 -4.200000E+0 2.370695E+1 2.222549E+1 2.799827E+1 -4.300000E+0 2.438690E+1 2.284519E+1 2.882672E+1 -4.400000E+0 2.506699E+1 2.346503E+1 2.965531E+1 -4.500000E+0 2.574721E+1 2.408499E+1 3.048402E+1 -4.600000E+0 2.642756E+1 2.470509E+1 3.131287E+1 -4.700000E+0 2.710802E+1 2.532531E+1 3.214183E+1 -4.800000E+0 2.778858E+1 2.594564E+1 3.297089E+1 -4.900000E+0 2.846926E+1 2.656608E+1 3.380007E+1 -5.000000E+0 2.915003E+1 2.718663E+1 3.462935E+1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vmeas=1.5 Cref=50p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 8.450331E-1 8.638272E-1 8.269196E-1 -4.800000E+0 8.064169E-1 8.253490E-1 7.880792E-1 -4.700000E+0 7.871135E-1 8.061151E-1 7.686638E-1 -4.500000E+0 7.485172E-1 7.676581E-1 7.298438E-1 -4.400000E+0 7.292246E-1 7.484355E-1 7.104396E-1 -4.200000E+0 6.906516E-1 7.100030E-1 6.716440E-1 -4.100000E+0 6.713717E-1 6.907938E-1 6.522532E-1 -3.900000E+0 6.328265E-1 6.523903E-1 6.134876E-1 -3.800000E+0 6.135618E-1 6.331967E-1 5.941135E-1 -3.600000E+0 5.750502E-1 5.948277E-1 5.553852E-1 -3.500000E+0 5.558041E-1 5.756531E-1 5.360322E-1 -3.300000E+0 5.173339E-1 5.373259E-1 4.973520E-1 -3.200000E+0 4.981109E-1 5.181745E-1 4.780265E-1 -3.000000E+0 4.596929E-1 4.798991E-1 4.394104E-1 -2.900000E+0 4.404997E-1 4.607767E-1 4.201224E-1 -2.700000E+0 4.021497E-1 4.225670E-1 3.815957E-1 -2.600000E+0 3.829958E-1 4.034819E-1 3.623617E-1 -2.400000E+0 3.447381E-1 3.653583E-1 3.239685E-1 -2.300000E+0 3.256386E-1 3.463232E-1 3.048185E-1 -2.100000E+0 2.875127E-1 3.083172E-1 2.666454E-1 -2.000000E+0 2.684939E-1 2.893521E-1 2.476433E-1 -1.800000E+0 2.305714E-1 2.515162E-1 2.098978E-1 -1.700000E+0 2.116833E-1 2.326558E-1 1.912204E-1 -1.500000E+0 1.741144E-1 1.950869E-1 1.546285E-1 -1.400000E+0 1.554732E-1 1.764001E-1 1.371130E-1 -1.200000E+0 1.186615E-1 1.393079E-1 1.077705E-1 -1.100000E+0 1.006422E-1 1.209605E-1 9.802009E-2 -9.000000E-1 6.641351E-2 8.494285E-2 8.035445E-2 -8.000000E-1 5.170181E-2 6.751474E-2 7.152544E-2 -6.000000E-1 3.455268E-2 3.567498E-2 5.378924E-2 -5.000000E-1 2.874092E-2 2.379391E-2 4.488293E-2 -3.000000E-1 1.723821E-2 1.242188E-2 2.699743E-2 -2.000000E-1 1.148782E-2 8.245228E-3 1.801988E-2 0.0 2.382662E-10 1.398864E-9 -1.282045E-9 2.000000E-1 -1.124626E-2 -7.994668E-3 -1.782606E-2 3.000000E-1 -1.669852E-2 -1.184016E-2 -2.656012E-2 5.000000E-1 -2.725527E-2 -1.922350E-2 -4.366041E-2 6.000000E-1 -3.235731E-2 -2.275975E-2 -5.202256E-2 8.000000E-1 -4.220247E-2 -2.951738E-2 -6.836042E-2 9.000000E-1 -4.694307E-2 -3.273714E-2 -7.633180E-2 1.100000E+0 -5.605392E-2 -3.885443E-2 -9.186834E-2 1.200000E+0 -6.042156E-2 -4.175032E-2 -9.942892E-2 1.400000E+0 -6.877471E-2 -4.721239E-2 -1.141229E-1 1.500000E+0 -7.275753E-2 -4.977691E-2 -1.212514E-1 1.700000E+0 -8.032892E-2 -5.456865E-2 -1.350590E-1 1.800000E+0 -8.391474E-2 -5.679417E-2 -1.417330E-1 2.000000E+0 -9.067967E-2 -6.090022E-2 -1.546077E-1 2.100000E+0 -9.385597E-2 -6.277900E-2 -1.608031E-1 2.300000E+0 -9.978909E-2 -6.618376E-2 -1.726957E-1 2.400000E+0 -1.025430E-1 -6.770797E-2 -1.783871E-1 2.600000E+0 -1.076183E-1 -7.039561E-2 -1.892450E-1 2.700000E+0 -1.099367E-1 -7.155726E-2 -1.944054E-1 2.900000E+0 -1.141275E-1 -7.351175E-2 -2.041730E-1 3.000000E+0 -1.159968E-1 -7.430278E-2 -2.087738E-1 3.200000E+0 -1.192758E-1 -7.550785E-2 -2.173920E-1 3.300000E+0 -1.206823E-1 -7.592006E-2 -2.214026E-1 3.500000E+0 -1.230214E-1 -7.636225E-2 -2.288086E-1 3.600000E+0 -1.239510E-1 -7.653374E-2 -2.321967E-1 3.800000E+0 -1.253218E-1 -7.687837E-2 -2.383240E-1 3.900000E+0 -1.257599E-1 -7.705152E-2 -2.410552E-1 4.100000E+0 -1.265357E-1 -7.739947E-2 -2.458329E-1 4.200000E+0 -1.269891E-1 -7.757429E-2 -2.478709E-1 4.400000E+0 -1.279028E-1 -7.792562E-2 -2.512238E-1 4.500000E+0 -1.283630E-1 -7.810213E-2 -2.525299E-1 4.700000E+0 -1.292902E-1 -7.845697E-2 -2.552596E-1 4.800000E+0 -1.297573E-1 -7.863723E-2 -2.571281E-1 5.000000E+0 -1.306985E-1 -8.002965E-2 -2.609080E-1 5.200000E+0 -1.316492E-1 -1.012444E-1 -2.647463E-1 5.300000E+0 -1.321281E-1 -1.177727E-1 -2.666878E-1 5.500000E+0 -1.331174E-1 -1.536424E-1 -2.706170E-1 5.600000E+0 -1.343114E-1 -1.722267E-1 -2.726049E-1 5.800000E+0 -1.562449E-1 -2.100362E-1 -2.766287E-1 5.900000E+0 -1.735833E-1 -2.291507E-1 -2.786653E-1 6.100000E+0 -2.108258E-1 -2.676516E-1 -2.830891E-1 6.200000E+0 -2.300170E-1 -2.870039E-1 -2.861434E-1 6.400000E+0 -2.689531E-1 -3.258578E-1 -3.096975E-1 6.500000E+0 -2.886020E-1 -3.453447E-1 -3.290288E-1 6.700000E+0 -3.281356E-1 -3.844128E-1 -3.701878E-1 6.800000E+0 -3.479912E-1 -4.039865E-1 -3.912920E-1 7.000000E+0 -3.878342E-1 -4.431989E-1 -4.340149E-1 7.100000E+0 -4.078093E-1 -4.628333E-1 -4.555509E-1 7.300000E+0 -4.478451E-1 -5.021499E-1 -4.988670E-1 7.400000E+0 -4.678995E-1 -5.218293E-1 -5.206234E-1 7.600000E+0 -5.080697E-1 -5.612250E-1 -5.642966E-1 7.700000E+0 -5.281818E-1 -5.809394E-1 -5.862038E-1 7.900000E+0 -5.684531E-1 -6.203975E-1 -6.301435E-1 8.000000E+0 -5.886100E-1 -6.401399E-1 -6.521714E-1 8.200000E+0 -6.289618E-1 -6.796486E-1 -6.963352E-1 8.300000E+0 -6.491552E-1 -6.994141E-1 -7.184687E-1 8.500000E+0 -6.895739E-1 -7.389651E-1 -7.628350E-1 8.600000E+0 -7.097982E-1 -7.587499E-1 -7.850664E-1 8.800000E+0 -7.502745E-1 -7.983368E-1 -8.296238E-1 8.900000E+0 -7.705257E-1 -8.181383E-1 -8.519491E-1 9.100000E+0 -8.110529E-1 -8.577563E-1 -8.966921E-1 9.200000E+0 -8.313283E-1 -8.775723E-1 -9.191096E-1 9.400000E+0 -8.719015E-1 -9.172175E-1 -9.640364E-1 9.500000E+0 -8.921990E-1 -9.370464E-1 -9.865458E-1 9.700000E+0 -9.328146E-1 -9.767158E-1 -1.031657E+0 9.800000E+0 -9.531325E-1 -9.965561E-1 -1.054259E+0 1.000000E+1 -9.937879E-1 -1.036247E+0 -1.099556E+0 | [Pulldown] -5.000000E+0 -8.367212E-1 -8.497209E-1 -8.198742E-1 -4.800000E+0 -7.973263E-1 -8.105024E-1 -7.804452E-1 -4.700000E+0 -7.776347E-1 -7.908991E-1 -7.607369E-1 -4.500000E+0 -7.382645E-1 -7.517054E-1 -7.213343E-1 -4.400000E+0 -7.185864E-1 -7.321155E-1 -7.016406E-1 -4.200000E+0 -6.792457E-1 -6.929509E-1 -6.622704E-1 -4.100000E+0 -6.595839E-1 -6.733768E-1 -6.425949E-1 -3.900000E+0 -6.202791E-1 -6.342470E-1 -6.032656E-1 -3.800000E+0 -6.006371E-1 -6.146920E-1 -5.836132E-1 -3.600000E+0 -5.613767E-1 -5.756041E-1 -5.443369E-1 -3.500000E+0 -5.417596E-1 -5.560724E-1 -5.247151E-1 -3.300000E+0 -5.025556E-1 -5.170364E-1 -4.855104E-1 -3.200000E+0 -4.829706E-1 -4.975338E-1 -4.659308E-1 -3.000000E+0 -4.438405E-1 -4.585636E-1 -4.268279E-1 -2.900000E+0 -4.242984E-1 -4.390982E-1 -4.073102E-1 -2.700000E+0 -3.852694E-1 -4.002139E-1 -3.683628E-1 -2.600000E+0 -3.657875E-1 -3.807982E-1 -3.489445E-1 -2.400000E+0 -3.269049E-1 -3.420307E-1 -3.102634E-1 -2.300000E+0 -3.075132E-1 -3.226843E-1 -2.910291E-1 -2.100000E+0 -2.688608E-1 -2.840846E-1 -2.529020E-1 -2.000000E+0 -2.496188E-1 -2.648412E-1 -2.341114E-1 -1.800000E+0 -2.113782E-1 -2.265026E-1 -1.977401E-1 -1.700000E+0 -1.924297E-1 -2.074278E-1 -1.809853E-1 -1.500000E+0 -1.551195E-1 -1.695479E-1 -1.557340E-1 -1.400000E+0 -1.369716E-1 -1.507958E-1 -1.458160E-1 -1.200000E+0 -1.032541E-1 -1.139175E-1 -1.260026E-1 -1.100000E+0 -8.972488E-2 -9.599815E-2 -1.159723E-1 -9.000000E-1 -7.200741E-2 -6.263408E-2 -9.565233E-2 -8.000000E-1 -6.421622E-2 -4.901704E-2 -8.536320E-2 -6.000000E-1 -4.850025E-2 -3.346852E-2 -6.452816E-2 -5.000000E-1 -4.055280E-2 -2.786759E-2 -5.398299E-2 -3.000000E-1 -2.448665E-2 -1.674899E-2 -3.263956E-2 -2.000000E-1 -1.637300E-2 -1.116947E-2 -2.184234E-2 0.0 -4.908012E-11 -8.701238E-8 -1.385068E-11 2.000000E-1 1.607358E-2 1.081313E-2 2.164146E-2 3.000000E-1 2.381474E-2 1.596052E-2 3.218268E-2 5.000000E-1 3.869364E-2 2.573285E-2 5.268599E-2 6.000000E-1 4.582666E-2 3.035634E-2 6.263994E-2 8.000000E-1 5.946845E-2 3.907476E-2 8.193190E-2 9.000000E-1 6.597285E-2 4.316857E-2 9.126165E-2 1.100000E+0 7.833826E-2 5.082302E-2 1.092680E-1 1.200000E+0 8.419534E-2 5.438287E-2 1.179363E-1 1.400000E+0 9.524903E-2 6.096636E-2 1.345826E-1 1.500000E+0 1.004422E-1 6.398956E-2 1.425525E-1 1.700000E+0 1.101534E-1 6.949830E-2 1.577655E-1 1.800000E+0 1.146686E-1 7.198377E-2 1.650007E-1 2.000000E+0 1.230117E-1 7.641720E-2 1.787094E-1 2.100000E+0 1.268376E-1 7.836546E-2 1.851754E-1 2.300000E+0 1.337929E-1 8.172628E-2 1.973127E-1 2.400000E+0 1.369210E-1 8.313948E-2 2.029771E-1 2.600000E+0 1.424751E-1 8.543355E-2 2.134814E-1 2.700000E+0 1.449003E-1 8.631540E-2 2.183152E-1 2.900000E+0 1.490461E-1 8.755168E-2 2.271318E-1 3.000000E+0 1.507666E-1 8.774740E-2 2.311096E-1 3.200000E+0 1.535036E-1 8.790349E-2 2.381925E-1 3.300000E+0 1.536802E-1 8.798158E-2 2.412936E-1 3.500000E+0 1.540320E-1 8.813785E-2 2.446699E-1 3.600000E+0 1.542078E-1 8.821603E-2 2.449700E-1 3.800000E+0 1.545594E-1 8.837247E-2 2.455674E-1 3.900000E+0 1.547352E-1 8.845074E-2 2.458647E-1 4.100000E+0 1.550867E-1 8.860737E-2 2.464569E-1 4.200000E+0 1.552625E-1 8.868573E-2 2.467517E-1 4.400000E+0 1.556139E-1 8.884254E-2 2.473390E-1 4.500000E+0 1.557896E-1 8.892099E-2 2.476315E-1 4.700000E+0 1.561410E-1 8.909044E-2 2.482143E-1 4.800000E+0 1.563167E-1 8.946194E-2 2.485046E-1 5.000000E+0 1.566680E-1 1.048708E-1 2.490832E-1 5.200000E+0 1.570194E-1 1.370919E-1 2.496592E-1 5.300000E+0 1.571959E-1 1.546805E-1 2.499462E-1 5.500000E+0 1.591275E-1 1.909602E-1 2.505185E-1 5.600000E+0 1.689640E-1 2.094212E-1 2.508038E-1 5.800000E+0 2.014358E-1 2.467216E-1 2.513726E-1 5.900000E+0 2.193367E-1 2.655062E-1 2.516562E-1 6.100000E+0 2.562147E-1 3.032626E-1 2.523924E-1 6.200000E+0 2.749539E-1 3.222139E-1 2.583582E-1 6.400000E+0 3.127749E-1 3.602274E-1 2.906837E-1 6.500000E+0 3.318053E-1 3.792798E-1 3.089663E-1 6.700000E+0 3.700308E-1 4.174580E-1 3.465867E-1 6.800000E+0 3.892073E-1 4.365782E-1 3.656724E-1 7.000000E+0 4.276567E-1 4.748707E-1 4.041434E-1 7.100000E+0 4.469208E-1 4.940396E-1 4.234814E-1 7.300000E+0 4.855119E-1 5.324161E-1 4.622953E-1 7.400000E+0 5.048343E-1 5.516215E-1 4.817550E-1 7.600000E+0 5.435232E-1 5.900622E-1 5.207529E-1 7.700000E+0 5.628870E-1 6.092960E-1 5.402838E-1 7.900000E+0 6.016475E-1 6.477875E-1 5.793959E-1 8.000000E+0 6.210424E-1 6.670441E-1 5.989732E-1 8.200000E+0 6.598574E-1 7.055768E-1 6.381628E-1 8.300000E+0 6.792763E-1 7.248520E-1 6.577727E-1 8.500000E+0 7.181344E-1 7.634187E-1 6.970180E-1 8.600000E+0 7.375725E-1 7.827094E-1 7.166520E-1 8.800000E+0 7.764653E-1 8.213046E-1 7.559394E-1 8.900000E+0 7.959192E-1 8.406086E-1 7.755918E-1 9.100000E+0 8.348406E-1 8.792281E-1 8.149118E-1 9.200000E+0 8.543076E-1 8.985434E-1 8.345787E-1 9.400000E+0 8.932531E-1 9.371839E-1 8.739248E-1 9.500000E+0 9.127311E-1 9.565090E-1 8.936034E-1 9.700000E+0 9.516971E-1 9.951678E-1 9.329707E-1 9.800000E+0 9.711846E-1 1.014501E+0 9.526590E-1 1.000000E+1 1.010168E+0 1.053176E+0 9.920438E-1 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-10 5.000000E+0 4.499999E+0 5.500000E+0 1.010101E-9 4.999999E+0 4.499998E+0 5.500000E+0 1.515152E-9 5.000010E+0 4.500001E+0 5.500028E+0 2.020202E-9 4.999656E+0 4.500048E+0 5.505121E+0 2.525253E-9 4.999910E+0 4.499808E+0 5.285335E+0 3.030303E-9 5.069386E+0 4.497469E+0 2.670009E+0 3.535354E-9 4.609962E+0 4.506534E+0 1.044188E+0 4.040404E-9 3.102225E+0 4.545308E+0 9.502866E-1 4.545455E-9 1.681452E+0 4.499337E+0 9.146831E-1 5.050505E-9 1.245809E+0 4.066131E+0 9.092295E-1 5.555556E-9 1.146470E+0 3.226017E+0 9.071664E-1 6.060606E-9 1.113651E+0 2.301976E+0 9.067532E-1 6.565657E-9 1.102547E+0 1.769336E+0 9.066016E-1 7.070707E-9 1.098220E+0 1.577708E+0 9.066057E-1 7.575758E-9 1.096894E+0 1.497841E+0 9.065746E-1 8.080808E-9 1.096080E+0 1.456995E+0 9.065925E-1 8.585859E-9 1.095956E+0 1.439326E+0 9.065719E-1 9.090909E-9 1.095784E+0 1.429716E+0 9.065931E-1 9.595960E-9 1.095799E+0 1.425358E+0 9.065713E-1 1.010101E-8 1.095751E+0 1.422817E+0 9.065936E-1 1.060606E-8 1.095767E+0 1.421643E+0 9.065711E-1 1.111111E-8 1.095755E+0 1.420965E+0 9.065936E-1 1.161616E-8 1.095764E+0 1.420653E+0 9.065711E-1 1.212121E-8 1.095755E+0 1.420468E+0 9.065936E-1 1.262626E-8 1.095762E+0 1.420388E+0 9.065711E-1 1.313131E-8 1.095757E+0 1.420335E+0 9.065936E-1 1.363636E-8 1.095760E+0 1.420316E+0 9.065711E-1 1.414141E-8 1.095753E+0 1.420300E+0 9.065936E-1 1.464646E-8 1.095754E+0 1.420297E+0 9.065711E-1 1.515152E-8 1.095752E+0 1.420291E+0 9.065936E-1 1.565657E-8 1.095753E+0 1.420291E+0 9.065711E-1 1.616162E-8 1.095751E+0 1.420290E+0 9.065936E-1 1.666667E-8 1.095752E+0 1.420289E+0 9.065711E-1 1.717172E-8 1.095750E+0 1.420289E+0 9.065936E-1 1.767677E-8 1.095752E+0 1.420289E+0 9.065711E-1 1.818182E-8 1.095749E+0 1.420289E+0 9.065936E-1 1.868687E-8 1.095753E+0 1.420289E+0 9.065711E-1 1.919192E-8 1.095749E+0 1.420289E+0 9.065936E-1 1.969697E-8 1.095753E+0 1.420288E+0 9.065711E-1 2.020202E-8 1.095749E+0 1.420289E+0 9.065934E-1 2.070707E-8 1.095754E+0 1.420309E+0 9.065715E-1 2.121212E-8 1.095748E+0 1.420298E+0 9.065929E-1 2.171717E-8 1.095754E+0 1.420291E+0 9.065721E-1 2.222222E-8 1.095748E+0 1.420291E+0 9.065923E-1 2.272727E-8 1.095754E+0 1.420307E+0 9.065726E-1 2.323232E-8 1.095747E+0 1.420295E+0 9.065917E-1 2.373737E-8 1.095755E+0 1.420306E+0 9.065732E-1 2.424242E-8 1.095747E+0 1.420294E+0 9.065912E-1 2.474747E-8 1.095755E+0 1.420307E+0 9.065738E-1 2.525253E-8 1.095746E+0 1.420295E+0 9.065906E-1 2.575758E-8 1.095756E+0 1.420308E+0 9.065743E-1 2.626263E-8 1.095746E+0 1.420294E+0 9.065900E-1 2.676768E-8 1.095756E+0 1.420308E+0 9.065749E-1 2.727273E-8 1.095746E+0 1.420294E+0 9.065895E-1 2.777778E-8 1.095757E+0 1.420310E+0 9.065755E-1 2.828283E-8 1.095745E+0 1.420295E+0 9.065889E-1 2.878788E-8 1.095757E+0 1.420310E+0 9.065760E-1 2.929293E-8 1.095745E+0 1.420293E+0 9.065883E-1 2.979798E-8 1.095758E+0 1.420311E+0 9.065766E-1 3.030303E-8 1.095744E+0 1.420292E+0 9.065878E-1 3.080808E-8 1.095758E+0 1.420312E+0 9.065772E-1 3.131313E-8 1.095744E+0 1.420294E+0 9.065872E-1 3.181818E-8 1.095759E+0 1.420312E+0 9.065777E-1 3.232323E-8 1.095744E+0 1.420292E+0 9.065866E-1 3.282828E-8 1.095759E+0 1.420313E+0 9.065783E-1 3.333333E-8 1.095743E+0 1.420291E+0 9.065861E-1 3.383838E-8 1.095759E+0 1.420314E+0 9.065789E-1 3.434343E-8 1.095743E+0 1.420292E+0 9.065855E-1 3.484848E-8 1.095760E+0 1.420314E+0 9.065794E-1 3.535354E-8 1.095743E+0 1.420290E+0 9.065849E-1 3.585859E-8 1.095760E+0 1.420315E+0 9.065800E-1 3.636364E-8 1.095742E+0 1.420292E+0 9.065844E-1 3.686869E-8 1.095761E+0 1.420315E+0 9.065806E-1 3.737374E-8 1.095742E+0 1.420290E+0 9.065838E-1 3.787879E-8 1.095761E+0 1.420316E+0 9.065811E-1 3.838384E-8 1.095742E+0 1.420288E+0 9.065832E-1 3.888889E-8 1.095762E+0 1.420317E+0 9.065817E-1 3.939394E-8 1.095741E+0 1.420289E+0 9.065827E-1 3.989899E-8 1.095762E+0 1.420317E+0 9.065823E-1 4.040404E-8 1.095741E+0 1.420287E+0 9.065821E-1 4.090909E-8 1.095762E+0 1.420317E+0 9.065828E-1 4.141414E-8 1.095742E+0 1.420290E+0 9.065815E-1 4.191919E-8 1.095761E+0 1.420316E+0 9.065834E-1 4.242424E-8 1.095742E+0 1.420289E+0 9.065810E-1 4.292929E-8 1.095761E+0 1.420316E+0 9.065840E-1 4.343434E-8 1.095743E+0 1.420291E+0 9.065804E-1 4.393939E-8 1.095760E+0 1.420315E+0 9.065845E-1 4.444444E-8 1.095743E+0 1.420290E+0 9.065798E-1 4.494949E-8 1.095760E+0 1.420315E+0 9.065851E-1 4.545455E-8 1.095744E+0 1.420292E+0 9.065793E-1 4.595960E-8 1.095759E+0 1.420314E+0 9.065857E-1 4.646465E-8 1.095744E+0 1.420291E+0 9.065787E-1 4.696970E-8 1.095759E+0 1.420314E+0 9.065862E-1 4.747475E-8 1.095745E+0 1.420294E+0 9.065781E-1 4.797980E-8 1.095759E+0 1.420313E+0 9.065868E-1 4.848485E-8 1.095745E+0 1.420293E+0 9.065776E-1 4.898990E-8 1.095758E+0 1.420313E+0 9.065874E-1 4.949495E-8 1.095746E+0 1.420295E+0 9.065770E-1 5.000000E-8 1.095745E+0 1.420305E+0 9.065951E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 3.546362E+0 2.766427E+0 4.440052E+0 5.050505E-10 3.546362E+0 2.766428E+0 4.440052E+0 1.010101E-9 3.546362E+0 2.766429E+0 4.440052E+0 1.515152E-9 3.546358E+0 2.766428E+0 4.440054E+0 2.020202E-9 3.546064E+0 2.766429E+0 4.445499E+0 2.525253E-9 3.550207E+0 2.766078E+0 3.953704E+0 3.030303E-9 3.532177E+0 2.767614E+0 5.057078E-1 3.535354E-9 2.226592E+0 2.776268E+0 2.348589E-2 4.040404E-9 3.216549E-1 2.732823E+0 8.743694E-3 4.545455E-9 3.485479E-2 2.192162E+0 1.087376E-3 5.050505E-9 1.356233E-2 9.312444E-1 4.466674E-4 5.555556E-9 4.874773E-3 1.913645E-1 7.183201E-5 6.060606E-9 1.359903E-3 4.798513E-2 3.620465E-5 6.565657E-9 6.809247E-4 1.774625E-2 -8.654763E-6 7.070707E-9 9.829119E-5 9.598879E-3 1.170020E-5 7.575758E-9 1.411499E-4 3.687567E-3 -8.495362E-6 8.080808E-9 -2.279011E-5 2.076350E-3 1.317275E-5 8.585859E-9 4.268277E-5 7.584891E-4 -9.109189E-6 9.090909E-9 -2.028519E-5 4.846427E-4 1.369368E-5 9.595960E-9 1.759601E-5 1.561375E-4 -9.734403E-6 1.010101E-8 -1.168894E-5 1.204702E-4 1.424421E-5 1.060606E-8 8.707515E-6 3.039025E-5 -9.979083E-6 1.111111E-8 -4.518075E-6 3.189627E-5 1.424421E-5 1.161616E-8 8.609573E-6 5.424867E-6 -9.979083E-6 1.212121E-8 -3.573004E-6 9.622433E-6 1.424421E-5 1.262626E-8 7.917327E-6 -1.230309E-6 -9.979083E-6 1.313131E-8 -2.762586E-6 2.015223E-6 1.424421E-5 1.363636E-8 7.185251E-6 -1.491361E-6 -9.979083E-6 1.414141E-8 -1.982770E-6 1.078759E-6 1.424421E-5 1.464646E-8 6.438370E-6 -2.905211E-7 -9.979083E-6 1.515152E-8 -1.215586E-6 9.965739E-7 1.424421E-5 1.565657E-8 5.685155E-6 -8.363792E-7 -9.979083E-6 1.616162E-8 -4.537251E-7 1.270206E-6 1.424421E-5 1.666667E-8 4.929222E-6 -1.200587E-6 -9.979083E-6 1.717172E-8 3.058907E-7 1.700481E-6 1.424421E-5 1.767677E-8 4.172120E-6 1.564565E-6 -9.979083E-6 1.818182E-8 1.064560E-6 5.422974E-6 1.424421E-5 1.868687E-8 3.414517E-6 1.253950E-6 -9.979083E-6 1.919192E-8 1.822831E-6 6.123847E-6 1.424421E-5 1.969697E-8 2.656699E-6 7.788174E-7 -9.979083E-6 2.020202E-8 2.580934E-6 6.812336E-6 1.412187E-5 2.070707E-8 1.898788E-6 2.276140E-7 -9.550893E-6 2.121212E-8 3.338966E-6 7.481348E-6 1.351017E-5 2.171717E-8 1.140837E-6 -3.569552E-7 -8.939194E-6 2.222222E-8 4.096968E-6 8.130759E-6 1.289847E-5 2.272727E-8 3.828693E-7 -9.536770E-7 -8.327495E-6 2.323232E-8 4.854958E-6 8.762785E-6 1.228677E-5 2.373737E-8 -3.751057E-7 -1.552229E-6 -7.715796E-6 2.424242E-8 5.612942E-6 9.380147E-6 1.167507E-5 2.474747E-8 -1.133084E-6 -2.147809E-6 -7.104097E-6 2.525253E-8 6.370924E-6 9.985331E-6 1.106337E-5 2.575758E-8 -1.891063E-6 -2.738359E-6 -6.492397E-6 2.626263E-8 7.128905E-6 1.058035E-5 1.045167E-5 2.676768E-8 -2.649044E-6 -3.323132E-6 -5.880698E-6 2.727273E-8 7.886886E-6 1.116675E-5 9.839971E-6 2.777778E-8 -3.407024E-6 -3.901982E-6 -5.268999E-6 2.828283E-8 8.644867E-6 1.174564E-5 9.228272E-6 2.878788E-8 -4.165004E-6 -4.475008E-6 -4.657300E-6 2.929293E-8 9.402848E-6 1.231784E-5 8.616573E-6 2.979798E-8 -4.922985E-6 -5.042389E-6 -4.045601E-6 3.030303E-8 1.016083E-5 1.288394E-5 8.004874E-6 3.080808E-8 -5.680965E-6 -5.604318E-6 -3.433901E-6 3.131313E-8 1.091881E-5 1.344434E-5 7.393175E-6 3.181818E-8 -6.438946E-6 -6.160970E-6 -2.822202E-6 3.232323E-8 1.167679E-5 1.399934E-5 6.781475E-6 3.282828E-8 -7.196926E-6 -6.712494E-6 -2.210503E-6 3.333333E-8 1.243477E-5 1.454916E-5 6.169776E-6 3.383838E-8 -7.954907E-6 -7.259020E-6 -1.598804E-6 3.434343E-8 1.319275E-5 1.509396E-5 5.558077E-6 3.484848E-8 -8.712887E-6 -7.800659E-6 -9.871046E-7 3.535354E-8 1.395073E-5 1.563389E-5 4.946378E-6 3.585859E-8 -9.470868E-6 -8.337507E-6 -3.754054E-7 3.636364E-8 1.470871E-5 1.616903E-5 4.334678E-6 3.686869E-8 -1.022885E-5 -8.869649E-6 2.362938E-7 3.737374E-8 1.546669E-5 1.669949E-5 3.722979E-6 3.787879E-8 -1.098683E-5 -9.397164E-6 8.479930E-7 3.838384E-8 1.622467E-5 1.722534E-5 3.111280E-6 3.888889E-8 -1.174481E-5 -9.920125E-6 1.459692E-6 3.939394E-8 1.698265E-5 1.774667E-5 2.499581E-6 3.989899E-8 -1.250279E-5 -1.043860E-5 2.071391E-6 4.040404E-8 1.743744E-5 1.780295E-5 1.887882E-6 4.090909E-8 -1.257859E-5 -9.918555E-6 2.683091E-6 4.141414E-8 1.743744E-5 1.717083E-5 1.276182E-6 4.191919E-8 -1.257859E-5 -9.288537E-6 3.294790E-6 4.242424E-8 1.743744E-5 1.654409E-5 6.644832E-7 4.292929E-8 -1.257859E-5 -8.663873E-6 3.906489E-6 4.343434E-8 1.743744E-5 1.592266E-5 5.278401E-8 4.393939E-8 -1.257859E-5 -8.044494E-6 4.518188E-6 4.444444E-8 1.743744E-5 1.530648E-5 -5.589152E-7 4.494949E-8 -1.257859E-5 -7.430332E-6 5.129887E-6 4.545455E-8 1.743744E-5 1.469548E-5 -1.170614E-6 4.595960E-8 -1.257859E-5 -6.821319E-6 5.741587E-6 4.646465E-8 1.743744E-5 1.408174E-5 -1.782314E-6 4.696970E-8 -1.257859E-5 -6.261488E-6 6.353286E-6 4.747475E-8 1.743744E-5 1.352154E-5 -2.394013E-6 4.797980E-8 -1.257859E-5 -5.696434E-6 6.964985E-6 4.848485E-8 1.743744E-5 1.296113E-5 -3.005712E-6 4.898990E-8 -1.257859E-5 -5.132926E-6 7.576684E-6 4.949495E-8 1.743744E-5 1.239995E-5 -3.617411E-6 5.000000E-8 1.840478E-5 1.700098E-5 1.726583E-5 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 1.095756E+0 1.420289E+0 9.065835E-1 5.050505E-10 1.095756E+0 1.420288E+0 9.065835E-1 1.010101E-9 1.095757E+0 1.420290E+0 9.065834E-1 1.515152E-9 1.095756E+0 1.420288E+0 9.065834E-1 2.020202E-9 1.095756E+0 1.420289E+0 9.065834E-1 2.525253E-9 1.095759E+0 1.420286E+0 9.065814E-1 3.030303E-9 1.095758E+0 1.420289E+0 9.065970E-1 3.535354E-9 1.095807E+0 1.420299E+0 9.057283E-1 4.040404E-9 1.095611E+0 1.420393E+0 9.154326E-1 4.545455E-9 1.092430E+0 1.420509E+0 1.796264E+0 5.050505E-9 1.094173E+0 1.419999E+0 4.897279E+0 5.555556E-9 1.156347E+0 1.416467E+0 5.451897E+0 6.060606E-9 1.784605E+0 1.409804E+0 5.491620E+0 6.565657E-9 3.834975E+0 1.420227E+0 5.496701E+0 7.070707E-9 4.768645E+0 1.469225E+0 5.500010E+0 7.575758E-9 4.963716E+0 1.624314E+0 5.499410E+0 8.080808E-9 4.988780E+0 2.174942E+0 5.500271E+0 8.585859E-9 4.995024E+0 3.195687E+0 5.499771E+0 9.090909E-9 4.998959E+0 4.027136E+0 5.500150E+0 9.595960E-9 4.999245E+0 4.368000E+0 5.499893E+0 1.010101E-8 4.999980E+0 4.464333E+0 5.500073E+0 1.060606E-8 4.999842E+0 4.480638E+0 5.499949E+0 1.111111E-8 5.000040E+0 4.490809E+0 5.500038E+0 1.161616E-8 4.999953E+0 4.495653E+0 5.499980E+0 1.212121E-8 5.000023E+0 4.497986E+0 5.500015E+0 1.262626E-8 4.999981E+0 4.499042E+0 5.499991E+0 1.313131E-8 5.000012E+0 4.499550E+0 5.500005E+0 1.363636E-8 4.999991E+0 4.499787E+0 5.499997E+0 1.414141E-8 5.000015E+0 4.499894E+0 5.500001E+0 1.464646E-8 5.000004E+0 4.499953E+0 5.500000E+0 1.515152E-8 5.000000E+0 4.499972E+0 5.500000E+0 1.565657E-8 5.000000E+0 4.499991E+0 5.500001E+0 1.616162E-8 5.000001E+0 4.499991E+0 5.499999E+0 1.666667E-8 4.999999E+0 4.499985E+0 5.500001E+0 1.717172E-8 5.000001E+0 4.500004E+0 5.499999E+0 1.767677E-8 4.999999E+0 4.500000E+0 5.500001E+0 1.818182E-8 5.000000E+0 4.500007E+0 5.499999E+0 1.868687E-8 4.999999E+0 4.500000E+0 5.500001E+0 1.919192E-8 5.000000E+0 4.500007E+0 5.499999E+0 1.969697E-8 5.000000E+0 4.500000E+0 5.500001E+0 2.020202E-8 5.000000E+0 4.500007E+0 5.499998E+0 2.070707E-8 5.000000E+0 4.500000E+0 5.500001E+0 2.121212E-8 4.999999E+0 4.500007E+0 5.499998E+0 2.171717E-8 5.000000E+0 4.500000E+0 5.500001E+0 2.222222E-8 4.999999E+0 4.500007E+0 5.499998E+0 2.272727E-8 5.000001E+0 4.500000E+0 5.500002E+0 2.323232E-8 4.999999E+0 4.500007E+0 5.499997E+0 2.373737E-8 5.000001E+0 4.500000E+0 5.500002E+0 2.424242E-8 4.999998E+0 4.500007E+0 5.499997E+0 2.474747E-8 5.000001E+0 4.500000E+0 5.500002E+0 2.525253E-8 4.999998E+0 4.500007E+0 5.499997E+0 2.575758E-8 5.000002E+0 4.500000E+0 5.500002E+0 2.626263E-8 4.999998E+0 4.500007E+0 5.499997E+0 2.676768E-8 5.000002E+0 4.500000E+0 5.500002E+0 2.727273E-8 4.999997E+0 4.500007E+0 5.499997E+0 2.777778E-8 5.000002E+0 4.500000E+0 5.500003E+0 2.828283E-8 4.999997E+0 4.500007E+0 5.499996E+0 2.878788E-8 5.000003E+0 4.500000E+0 5.500003E+0 2.929293E-8 4.999997E+0 4.500007E+0 5.499996E+0 2.979798E-8 5.000003E+0 4.500000E+0 5.500003E+0 3.030303E-8 4.999996E+0 4.500007E+0 5.499996E+0 3.080808E-8 5.000003E+0 4.500000E+0 5.500003E+0 3.131313E-8 4.999996E+0 4.500007E+0 5.499996E+0 3.181818E-8 5.000004E+0 4.500000E+0 5.500003E+0 3.232323E-8 4.999996E+0 4.500007E+0 5.499996E+0 3.282828E-8 5.000004E+0 4.500000E+0 5.500003E+0 3.333333E-8 4.999995E+0 4.500007E+0 5.499996E+0 3.383838E-8 5.000004E+0 4.500001E+0 5.500003E+0 3.434343E-8 4.999995E+0 4.500006E+0 5.499996E+0 3.484848E-8 5.000005E+0 4.500001E+0 5.500003E+0 3.535354E-8 4.999995E+0 4.500006E+0 5.499996E+0 3.585859E-8 5.000005E+0 4.500001E+0 5.500004E+0 3.636364E-8 4.999994E+0 4.500006E+0 5.499995E+0 3.686869E-8 5.000005E+0 4.500001E+0 5.500004E+0 3.737374E-8 4.999994E+0 4.500006E+0 5.499995E+0 3.787879E-8 5.000006E+0 4.500001E+0 5.500004E+0 3.838384E-8 4.999994E+0 4.500006E+0 5.499995E+0 3.888889E-8 5.000006E+0 4.500001E+0 5.500004E+0 3.939394E-8 4.999993E+0 4.500006E+0 5.499995E+0 3.989899E-8 5.000006E+0 4.500002E+0 5.500004E+0 4.040404E-8 4.999993E+0 4.500005E+0 5.499995E+0 4.090909E-8 5.000006E+0 4.500002E+0 5.500004E+0 4.141414E-8 4.999993E+0 4.500005E+0 5.499995E+0 4.191919E-8 5.000006E+0 4.500002E+0 5.500004E+0 4.242424E-8 4.999993E+0 4.500005E+0 5.499996E+0 4.292929E-8 5.000006E+0 4.500002E+0 5.500003E+0 4.343434E-8 4.999993E+0 4.500005E+0 5.499996E+0 4.393939E-8 5.000006E+0 4.500002E+0 5.500003E+0 4.444444E-8 4.999993E+0 4.500005E+0 5.499996E+0 4.494949E-8 5.000006E+0 4.500003E+0 5.500003E+0 4.545455E-8 4.999993E+0 4.500004E+0 5.499996E+0 4.595960E-8 5.000006E+0 4.500003E+0 5.500003E+0 4.646465E-8 4.999993E+0 4.500004E+0 5.499996E+0 4.696970E-8 5.000006E+0 4.500003E+0 5.500003E+0 4.747475E-8 4.999993E+0 4.500004E+0 5.499997E+0 4.797980E-8 5.000006E+0 4.500003E+0 5.500002E+0 4.848485E-8 4.999993E+0 4.500004E+0 5.499997E+0 4.898990E-8 5.000006E+0 4.500003E+0 5.500002E+0 4.949495E-8 4.999993E+0 4.500004E+0 5.499997E+0 5.000000E-8 4.999995E+0 4.500008E+0 5.499994E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 1.146128E-6 0.0 5.050505E-10 4.772459E-7 1.835689E-6 0.0 1.010101E-9 -5.472708E-7 2.046398E-7 0.0 1.515152E-9 4.994575E-7 1.465311E-6 0.0 2.020202E-9 1.053771E-7 9.275285E-7 0.0 2.525253E-9 2.875173E-7 3.591658E-6 -3.563283E-6 3.030303E-9 -1.138922E-5 -4.871638E-7 -1.510552E-5 3.535354E-9 -1.444016E-5 -1.756471E-5 9.435302E-4 4.040404E-9 3.943490E-4 -3.012391E-5 -2.390494E-2 4.545455E-9 1.019724E-3 1.807258E-5 4.254635E-1 5.050505E-9 -6.750848E-3 4.042833E-4 2.963939E+0 5.555556E-9 -1.355175E-2 1.348687E-3 4.258416E+0 6.060606E-9 8.259882E-2 1.078179E-4 4.392112E+0 6.565657E-9 9.396505E-1 -5.766366E-3 4.427564E+0 7.070707E-9 2.404333E+0 -1.593409E-2 4.436439E+0 7.575758E-9 3.301442E+0 -2.317206E-2 4.439181E+0 8.080808E-9 3.441656E+0 4.528488E-2 4.439731E+0 8.585859E-9 3.507878E+0 3.452748E-1 4.440015E+0 9.090909E-9 3.531548E+0 1.056449E+0 4.440005E+0 9.595960E-9 3.540800E+0 1.920435E+0 4.440064E+0 1.010101E-8 3.544166E+0 2.413829E+0 4.440038E+0 1.060606E-8 3.545543E+0 2.593833E+0 4.440059E+0 1.111111E-8 3.546025E+0 2.677797E+0 4.440046E+0 1.161616E-8 3.546240E+0 2.722016E+0 4.440055E+0 1.212121E-8 3.546310E+0 2.743261E+0 4.440049E+0 1.262626E-8 3.546325E+0 2.754636E+0 4.440053E+0 1.313131E-8 3.546365E+0 2.760173E+0 4.440050E+0 1.363636E-8 3.546353E+0 2.763219E+0 4.440052E+0 1.414141E-8 3.546344E+0 2.764706E+0 4.440051E+0 1.464646E-8 3.546359E+0 2.765554E+0 4.440051E+0 1.515152E-8 3.546374E+0 2.765941E+0 4.440051E+0 1.565657E-8 3.546357E+0 2.766193E+0 4.440058E+0 1.616162E-8 3.546374E+0 2.766283E+0 4.440056E+0 1.666667E-8 3.546356E+0 2.766368E+0 4.440046E+0 1.717172E-8 3.546374E+0 2.766381E+0 4.440050E+0 1.767677E-8 3.546356E+0 2.766416E+0 4.440051E+0 1.818182E-8 3.546374E+0 2.766410E+0 4.440051E+0 1.868687E-8 3.546355E+0 2.766427E+0 4.440051E+0 1.919192E-8 3.546375E+0 2.766420E+0 4.440051E+0 1.969697E-8 3.546355E+0 2.766430E+0 4.440051E+0 2.020202E-8 3.546375E+0 2.766424E+0 4.440051E+0 2.070707E-8 3.546355E+0 2.766431E+0 4.440051E+0 2.121212E-8 3.546375E+0 2.766426E+0 4.440051E+0 2.171717E-8 3.546356E+0 2.766430E+0 4.440050E+0 2.222222E-8 3.546374E+0 2.766427E+0 4.440051E+0 2.272727E-8 3.546356E+0 2.766429E+0 4.440050E+0 2.323232E-8 3.546374E+0 2.766427E+0 4.440051E+0 2.373737E-8 3.546356E+0 2.766428E+0 4.440050E+0 2.424242E-8 3.546373E+0 2.766427E+0 4.440051E+0 2.474747E-8 3.546357E+0 2.766428E+0 4.440050E+0 2.525253E-8 3.546373E+0 2.766429E+0 4.440051E+0 2.575758E-8 3.546357E+0 2.766430E+0 4.440050E+0 2.626263E-8 3.546372E+0 2.766430E+0 4.440051E+0 2.676768E-8 3.546358E+0 2.766430E+0 4.440050E+0 2.727273E-8 3.546372E+0 2.766430E+0 4.440052E+0 2.777778E-8 3.546358E+0 2.766429E+0 4.440050E+0 2.828283E-8 3.546372E+0 2.766429E+0 4.440052E+0 2.878788E-8 3.546359E+0 2.766430E+0 4.440050E+0 2.929293E-8 3.546371E+0 2.766430E+0 4.440052E+0 2.979798E-8 3.546359E+0 2.766431E+0 4.440050E+0 3.030303E-8 3.546371E+0 2.766430E+0 4.440052E+0 3.080808E-8 3.546359E+0 2.766430E+0 4.440050E+0 3.131313E-8 3.546370E+0 2.766430E+0 4.440052E+0 3.181818E-8 3.546360E+0 2.766430E+0 4.440049E+0 3.232323E-8 3.546370E+0 2.766430E+0 4.440052E+0 3.282828E-8 3.546360E+0 2.766429E+0 4.440049E+0 3.333333E-8 3.546370E+0 2.766430E+0 4.440052E+0 3.383838E-8 3.546361E+0 2.766431E+0 4.440049E+0 3.434343E-8 3.546369E+0 2.766431E+0 4.440052E+0 3.484848E-8 3.546361E+0 2.766430E+0 4.440049E+0 3.535354E-8 3.546369E+0 2.766430E+0 4.440052E+0 3.585859E-8 3.546361E+0 2.766431E+0 4.440049E+0 3.636364E-8 3.546368E+0 2.766430E+0 4.440053E+0 3.686869E-8 3.546362E+0 2.766430E+0 4.440049E+0 3.737374E-8 3.546368E+0 2.766430E+0 4.440053E+0 3.787879E-8 3.546362E+0 2.766431E+0 4.440049E+0 3.838384E-8 3.546368E+0 2.766431E+0 4.440053E+0 3.888889E-8 3.546363E+0 2.766430E+0 4.440049E+0 3.939394E-8 3.546367E+0 2.766430E+0 4.440053E+0 3.989899E-8 3.546363E+0 2.766430E+0 4.440049E+0 4.040404E-8 3.546367E+0 2.766430E+0 4.440053E+0 4.090909E-8 3.546363E+0 2.766431E+0 4.440049E+0 4.141414E-8 3.546366E+0 2.766430E+0 4.440053E+0 4.191919E-8 3.546364E+0 2.766430E+0 4.440049E+0 4.242424E-8 3.546366E+0 2.766430E+0 4.440053E+0 4.292929E-8 3.546364E+0 2.766430E+0 4.440049E+0 4.343434E-8 3.546365E+0 2.766430E+0 4.440053E+0 4.393939E-8 3.546365E+0 2.766430E+0 4.440049E+0 4.444444E-8 3.546365E+0 2.766430E+0 4.440053E+0 4.494949E-8 3.546365E+0 2.766430E+0 4.440049E+0 4.545455E-8 3.546365E+0 2.766430E+0 4.440053E+0 4.595960E-8 3.546365E+0 2.766430E+0 4.440049E+0 4.646465E-8 3.546364E+0 2.766430E+0 4.440053E+0 4.696970E-8 3.546366E+0 2.766430E+0 4.440049E+0 4.747475E-8 3.546364E+0 2.766430E+0 4.440053E+0 4.797980E-8 3.546366E+0 2.766430E+0 4.440049E+0 4.848485E-8 3.546363E+0 2.766430E+0 4.440053E+0 4.898990E-8 3.546367E+0 2.766430E+0 4.440049E+0 4.949495E-8 3.546363E+0 2.766430E+0 4.440053E+0 5.000000E-8 3.546375E+0 2.766430E+0 4.440052E+0 | [Ramp] dV/dt_r 2.140E+0/7.794E-10 1.674E+0/1.123E-9 2.689E+0/5.211E-10 dV/dt_f 2.386E+0/7.755E-10 1.869E+0/1.180E-9 2.780E+0/4.251E-10 | |[End data_o | |====================================================================== [End]