|******************************************************************************* | Fairchild Semiconductor Corporation | 8-bit ACT Transceiver | IBIS Model of 74ACT245SC | 20 SOIC (SC) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] act245sc_450.ibs [File Rev] 2.0 [Date] Wednesday June 10, 1998 [Source] Bench data w/pkg. (Typical device data at temp=25C) [Notes] File created by P.LaFlamme Backplane/Modeling Applications Engr [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEACT. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeACT for the full disclaimer. | |******************************************************************************* | COMPONENT: ACT245SC |******************************************************************************* | [Component] 74ACT245SC [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg .1 .1 .8 L_pkg 4.58n 3.72n 5.28n C_pkg .2p .1p .2p | |******************************************************************************* | Package parameters for SOIC (SC) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 T/R cntrl NA 5.2n 0.2p 2 A0 data_io NA 4.9n 0.2p 3 A1 data_io NA 4.4n 0.2p 4 A2 data_io NA 4.1n 0.1p 5 A3 data_io NA 3.7n 0.1p 6 A4 data_io NA 3.7n 0.1p 7 A5 data_io NA 4.1n 0.1p 8 A6 data_io NA 4.4n 0.2p 9 A7 data_io NA 4.9n 0.2p 10 GND GND NA 5.2n 0.2p 11 B7 data_io NA 5.2n 0.2p 12 B6 data_io NA 4.9n 0.2p 13 B5 data_io NA 4.4n 0.2p 14 B4 data_io NA 4.1n 0.1p 15 B3 data_io NA 3.7n 0.1p 16 B2 data_io NA 3.7n 0.1p 17 B1 data_io NA 4.1n 0.2p 18 B0 data_io NA 4.4n 0.2p 19 OE cntrl NA 4.9n 0.2p 20 VCC POWER NA 5.2n 0.2p | |******************************************************************************* | MODEL Control Pin |******************************************************************************* | [Model] cntrl Model_type Input Polarity Non-Inverting Enable Active-Low Vinh =2.0 Vinl =0.8 | C_comp 4.5p NA NA [Temperature Range] 25 NA NA | |******************************************************************************* | [Voltage range] 5.000 4.500 5.500 | [GND_clamp] | | Voltage I(typ) I(min) I(max) | -5.50E+00 -4.58E-01 -4.54E-01 -4.61E-01 -5.00E+00 -4.10E-01 -4.07E-01 -4.13E-01 -4.00E+00 -3.15E-01 -3.13E-01 -3.18E-01 -3.00E+00 -2.21E-01 -2.19E-01 -2.22E-01 -2.00E+00 -1.26E-01 -1.25E-01 -1.27E-01 -1.00E+00 -3.83E-02 -3.80E-02 -3.85E-02 -9.00E-01 -1.84E-02 -1.83E-02 -1.86E-02 -8.00E-01 -4.56E-03 -4.52E-03 -4.57E-03 -7.00E-01 -2.31E-04 -2.30E-04 -2.33E-04 -6.00E-01 -4.94E-06 -4.95E-06 -4.96E-06 -5.00E-01 -9.74E-08 -9.76E-08 -9.82E-08 -4.00E-01 -1.95E-09 -1.93E-09 -1.95E-09 -3.00E-01 -7.72E-11 -5.19E-11 -7.63E-11 -2.00E-01 -2.22E-11 -3.07E-12 -2.06E-11 -1.00E-01 -9.17E-12 -2.30E-13 -1.28E-11 0.00E+00 0.00E+00 0.00E+00 0.00E+00 1.00E-01 4.20E-13 1.79E-12 8.10E-13 2.00E-01 6.20E-13 4.19E-12 1.19E-12 3.00E-01 8.10E-13 4.19E-12 1.65E-12 4.00E-01 1.33E-12 4.20E-12 3.60E-12 5.00E-01 2.76E-12 9.18E-12 4.64E-12 6.00E-01 3.15E-12 9.63E-12 4.69E-12 7.00E-01 7.17E-12 1.18E-11 5.61E-12 8.00E-01 8.40E-12 1.18E-11 7.23E-12 9.00E-01 9.36E-12 1.27E-11 7.62E-12 1.00E+00 1.05E-11 1.37E-11 8.07E-12 1.10E+00 1.06E-11 1.47E-11 8.92E-12 1.20E+00 1.07E-11 1.70E-11 9.18E-12 1.30E+00 1.37E-11 1.74E-11 1.13E-11 1.40E+00 1.57E-11 1.90E-11 1.21E-11 1.50E+00 1.68E-11 1.91E-11 1.51E-11 1.60E+00 1.79E-11 1.96E-11 1.59E-11 1.70E+00 1.88E-11 2.06E-11 1.81E-11 1.80E+00 1.93E-11 2.13E-11 1.99E-11 1.90E+00 1.99E-11 2.14E-11 2.01E-11 2.00E+00 2.00E-11 2.16E-11 2.05E-11 2.10E+00 2.16E-11 2.23E-11 2.21E-11 2.20E+00 2.26E-11 2.30E-11 2.21E-11 2.30E+00 2.27E-11 2.33E-11 2.23E-11 2.40E+00 2.28E-11 2.33E-11 2.25E-11 2.50E+00 2.33E-11 2.37E-11 2.31E-11 2.60E+00 2.39E-11 2.38E-11 2.31E-11 2.70E+00 2.42E-11 2.51E-11 2.35E-11 2.80E+00 2.49E-11 2.54E-11 2.52E-11 2.90E+00 2.61E-11 2.56E-11 2.53E-11 3.00E+00 2.61E-11 2.58E-11 2.60E-11 3.10E+00 2.66E-11 2.59E-11 2.64E-11 3.20E+00 2.68E-11 2.67E-11 2.66E-11 3.30E+00 2.70E-11 2.71E-11 2.69E-11 3.40E+00 2.73E-11 2.75E-11 2.72E-11 3.50E+00 2.80E-11 2.83E-11 2.73E-11 3.60E+00 2.82E-11 2.86E-11 2.73E-11 3.70E+00 2.88E-11 2.90E-11 2.84E-11 3.80E+00 2.88E-11 2.92E-11 2.86E-11 3.90E+00 2.96E-11 2.96E-11 2.87E-11 4.00E+00 2.97E-11 2.96E-11 2.95E-11 4.10E+00 2.98E-11 2.98E-11 2.99E-11 4.20E+00 3.04E-11 2.98E-11 2.99E-11 4.30E+00 3.04E-11 2.99E-11 3.02E-11 4.40E+00 3.09E-11 3.01E-11 3.02E-11 4.50E+00 3.11E-11 3.02E-11 3.05E-11 4.60E+00 3.12E-11 3.08E-11 3.11E-11 4.70E+00 3.12E-11 1.04E-10 3.16E-11 4.80E+00 3.19E-11 1.60E-10 3.18E-11 4.90E+00 3.19E-11 3.70E-09 3.19E-11 5.00E+00 3.21E-11 1.76E-07 3.20E-11 5.10E+00 3.23E-11 6.71E-06 3.21E-11 5.20E+00 1.03E-10 1.18E-04 3.25E-11 5.30E+00 2.06E-10 3.62E-04 3.26E-11 5.40E+00 3.69E-09 8.10E-03 2.07E-10 5.50E+00 1.75E-07 2.58E-02 3.71E-10 | [POWER_clamp] | | Voltage I(typ) I(min) I(max) | 0.00E+00 0.00E+00 0.00E+00 0.00E+00 -1.00E-01 3.20E-10 8.96E-04 7.37E-11 -2.00E-01 1.08E-08 3.49E-03 8.64E-11 -3.00E-01 4.59E-07 1.03E-02 1.08E-10 -4.00E-01 1.55E-05 3.94E-02 1.41E-10 -5.00E-01 1.01E-04 7.09E-02 1.86E-10 -6.00E-01 9.10E-04 1.03E-01 4.78E-10 -7.00E-01 3.47E-03 1.43E-01 1.09E-08 -8.00E-01 1.03E-02 1.80E-01 4.54E-07 -9.00E-01 3.94E-02 2.19E-01 1.51E-05 -1.00E+00 7.08E-02 2.58E-01 1.01E-04 -1.10E+00 1.03E-01 2.97E-01 9.03E-04 -1.20E+00 1.43E-01 3.37E-01 3.48E-03 -1.30E+00 1.80E-01 3.77E-01 1.03E-02 -1.40E+00 2.19E-01 4.17E-01 3.93E-02 -1.50E+00 2.58E-01 4.57E-01 7.07E-02 -2.00E+00 4.51E-01 6.57E-01 1.48E-01 -3.00E+00 8.37E-01 1.06E+00 3.23E-01 -4.00E+00 1.22E+00 1.46E+00 4.99E-01 -5.50E+00 1.80E+00 2.06E+00 7.66E-01 | |******************************************************************************* | MODEL Data I/O |******************************************************************************* | [Model] data_io Model_type I/O Polarity Non-Inverting Vinh = 2.0 Vinl = 0.8 Vmeas=1.5V Cref=50p Rref =500 Vref=0 | C_comp 14.5p NA NA [Temperature Range] 25 NA NA | |******************************************************************************* | [Voltage range] 5.0 4.5 5.5 | Pin Vcc(5.0V) | |******************************************************************************* | [Pulldown] | | Voltage I(typ) I(min) I(max) | -5.50E+00 -7.77E-02 -7.53E-02 -7.97E-02 -5.00E+00 -7.75E-02 -7.49E-02 -7.92E-02 -4.00E+00 -6.92E-02 -6.76E-02 -7.26E-02 -3.00E+00 -6.87E-02 -6.70E-02 -7.02E-02 -2.00E+00 -6.20E-02 -6.03E-02 -6.53E-02 -1.00E+00 -5.80E-02 -5.64E-02 -5.93E-02 -9.00E-01 -4.64E-02 -4.51E-02 -5.38E-02 -8.00E-01 -4.48E-02 -4.37E-02 -4.74E-02 -7.00E-01 -3.47E-02 -3.36E-02 -3.75E-02 -6.00E-01 -3.16E-02 -3.01E-02 -3.56E-02 -5.00E-01 -2.30E-02 -2.26E-02 -2.36E-02 -4.00E-01 -2.30E-02 -2.23E-02 -2.12E-02 -3.00E-01 -2.07E-02 -1.95E-02 -1.17E-02 -2.00E-01 -1.14E-02 -1.10E-02 -4.86E-03 -1.00E-01 -1.15E-03 -1.55E-03 -3.29E-03 0.00E+00 0.00E+00 0.00E+00 0.00E+00 1.00E-01 1.13E-02 1.09E-02 1.17E-02 2.00E-01 2.23E-02 2.15E-02 2.31E-02 3.00E-01 3.31E-02 3.18E-02 3.44E-02 4.00E-01 4.37E-02 4.17E-02 4.54E-02 5.00E-01 5.38E-02 5.13E-02 5.61E-02 6.00E-01 6.37E-02 6.04E-02 6.65E-02 7.00E-01 7.31E-02 6.91E-02 7.65E-02 8.00E-01 8.21E-02 7.73E-02 8.62E-02 9.00E-01 9.07E-02 8.51E-02 9.55E-02 1.00E+00 9.88E-02 9.23E-02 1.04E-01 1.10E+00 1.07E-01 9.90E-02 1.13E-01 1.20E+00 1.14E-01 1.05E-01 1.21E-01 1.30E+00 1.20E-01 1.11E-01 1.28E-01 1.40E+00 1.26E-01 1.16E-01 1.35E-01 1.50E+00 1.32E-01 1.20E-01 1.42E-01 1.60E+00 1.37E-01 1.24E-01 1.48E-01 1.70E+00 1.42E-01 1.28E-01 1.53E-01 1.80E+00 1.46E-01 1.31E-01 1.58E-01 1.90E+00 1.49E-01 1.34E-01 1.63E-01 2.00E+00 1.52E-01 1.36E-01 1.66E-01 2.10E+00 1.55E-01 1.38E-01 1.70E-01 2.20E+00 1.58E-01 1.39E-01 1.73E-01 2.30E+00 1.60E-01 1.40E-01 1.76E-01 2.40E+00 1.60E-01 1.40E-01 1.79E-01 2.50E+00 1.60E-01 1.40E-01 1.81E-01 2.60E+00 1.61E-01 1.41E-01 1.81E-01 2.70E+00 1.61E-01 1.41E-01 1.81E-01 2.80E+00 1.61E-01 1.41E-01 1.81E-01 2.90E+00 1.61E-01 1.41E-01 1.81E-01 3.00E+00 1.61E-01 1.41E-01 1.81E-01 3.10E+00 1.61E-01 1.41E-01 1.82E-01 3.20E+00 1.62E-01 1.42E-01 1.82E-01 3.30E+00 1.62E-01 1.42E-01 1.82E-01 3.40E+00 1.62E-01 1.42E-01 1.82E-01 3.50E+00 1.62E-01 1.42E-01 1.82E-01 3.60E+00 1.62E-01 1.42E-01 1.82E-01 3.70E+00 1.63E-01 1.42E-01 1.82E-01 3.80E+00 1.63E-01 1.42E-01 1.82E-01 3.90E+00 1.63E-01 1.42E-01 1.83E-01 4.00E+00 1.63E-01 1.43E-01 1.83E-01 4.10E+00 1.63E-01 1.43E-01 1.83E-01 4.20E+00 1.64E-01 1.43E-01 1.83E-01 4.30E+00 1.64E-01 1.43E-01 1.83E-01 4.40E+00 1.64E-01 1.43E-01 1.84E-01 4.50E+00 1.64E-01 1.43E-01 1.84E-01 4.60E+00 1.64E-01 1.43E-01 1.84E-01 4.70E+00 1.65E-01 1.43E-01 1.84E-01 4.80E+00 1.65E-01 1.43E-01 1.85E-01 4.90E+00 1.65E-01 1.43E-01 1.85E-01 5.00E+00 1.65E-01 1.43E-01 1.85E-01 5.10E+00 1.65E-01 1.43E-01 1.85E-01 5.20E+00 1.65E-01 1.44E-01 1.85E-01 5.30E+00 1.65E-01 1.47E-01 1.86E-01 5.40E+00 1.65E-01 1.52E-01 1.86E-01 5.50E+00 1.65E-01 1.80E-01 1.86E-01 5.60E+00 1.65E-01 2.11E-01 1.86E-01 5.70E+00 1.65E-01 2.46E-01 1.86E-01 5.80E+00 1.65E-01 2.82E-01 1.86E-01 5.90E+00 1.73E-01 3.19E-01 1.87E-01 6.00E+00 1.99E-01 3.57E-01 1.87E-01 6.10E+00 2.29E-01 3.96E-01 1.87E-01 6.20E+00 2.63E-01 4.34E-01 1.87E-01 6.30E+00 2.98E-01 4.73E-01 1.87E-01 6.40E+00 3.35E-01 5.13E-01 1.94E-01 6.50E+00 3.73E-01 5.52E-01 2.17E-01 7.00E+00 5.52E-01 7.48E-01 2.50E-01 8.00E+00 9.13E-01 1.14E+00 3.33E-01 9.00E+00 1.27E+00 1.53E+00 4.15E-01 1.10E+01 1.99E+00 2.31E+00 5.80E-01 | |******************************************************************************* | [Pullup] | Note: Vtable = Vcc(5.0V) - Voutput | | Voltage I(typ) I(min) I(max) | 1.05E+01 -5.07E-01 -5.74E-01 -4.71E-01 1.00E+01 -4.72E-01 -5.30E-01 -4.53E-01 9.00E+00 -4.03E-01 -4.41E-01 -4.27E-01 8.00E+00 -3.34E-01 -3.52E-01 -3.75E-01 7.00E+00 -2.64E-01 -2.63E-01 -3.60E-01 6.00E+00 -1.99E-01 -1.79E-01 -3.22E-01 5.90E+00 -1.84E-01 -1.60E-01 -2.70E-01 5.80E+00 -1.79E-01 -1.53E-01 -2.48E-01 5.70E+00 -1.77E-01 -1.51E-01 -2.20E-01 5.60E+00 -1.76E-01 -1.50E-01 -2.09E-01 5.50E+00 -1.76E-01 -1.49E-01 -2.06E-01 5.40E+00 -1.75E-01 -1.49E-01 -2.04E-01 5.30E+00 -1.74E-01 -1.48E-01 -2.03E-01 5.20E+00 -1.74E-01 -1.47E-01 -2.02E-01 5.10E+00 -1.73E-01 -1.47E-01 -2.02E-01 5.00E+00 -1.72E-01 -1.46E-01 -2.01E-01 4.90E+00 -1.72E-01 -1.45E-01 -2.00E-01 4.80E+00 -1.71E-01 -1.45E-01 -1.99E-01 4.70E+00 -1.70E-01 -1.44E-01 -1.99E-01 4.60E+00 -1.70E-01 -1.43E-01 -1.98E-01 4.50E+00 -1.69E-01 -1.43E-01 -1.97E-01 4.40E+00 -1.68E-01 -1.42E-01 -1.97E-01 4.30E+00 -1.67E-01 -1.41E-01 -1.96E-01 4.20E+00 -1.66E-01 -1.40E-01 -1.95E-01 4.10E+00 -1.66E-01 -1.39E-01 -1.94E-01 4.00E+00 -1.65E-01 -1.39E-01 -1.94E-01 3.90E+00 -1.64E-01 -1.38E-01 -1.93E-01 3.80E+00 -1.63E-01 -1.37E-01 -1.92E-01 3.70E+00 -1.62E-01 -1.35E-01 -1.91E-01 3.60E+00 -1.60E-01 -1.34E-01 -1.90E-01 3.50E+00 -1.59E-01 -1.33E-01 -1.89E-01 3.40E+00 -1.58E-01 -1.31E-01 -1.88E-01 3.30E+00 -1.56E-01 -1.30E-01 -1.87E-01 3.20E+00 -1.55E-01 -1.28E-01 -1.85E-01 3.10E+00 -1.53E-01 -1.26E-01 -1.84E-01 3.00E+00 -1.51E-01 -1.24E-01 -1.83E-01 2.90E+00 -1.49E-01 -1.22E-01 -1.82E-01 2.80E+00 -1.47E-01 -1.19E-01 -1.80E-01 2.70E+00 -1.45E-01 -1.17E-01 -1.78E-01 2.60E+00 -1.42E-01 -1.14E-01 -1.76E-01 2.50E+00 -1.39E-01 -1.11E-01 -1.74E-01 2.40E+00 -1.36E-01 -1.07E-01 -1.72E-01 2.30E+00 -1.33E-01 -1.04E-01 -1.70E-01 2.20E+00 -1.29E-01 -9.97E-02 -1.67E-01 2.10E+00 -1.26E-01 -9.57E-02 -1.65E-01 2.00E+00 -1.22E-01 -9.13E-02 -1.62E-01 1.90E+00 -1.18E-01 -8.69E-02 -1.59E-01 1.80E+00 -1.14E-01 -8.21E-02 -1.56E-01 1.70E+00 -1.09E-01 -7.70E-02 -1.52E-01 1.60E+00 -1.04E-01 -7.18E-02 -1.49E-01 1.50E+00 -9.94E-02 -6.63E-02 -1.45E-01 1.40E+00 -9.41E-02 -6.05E-02 -1.41E-01 1.30E+00 -8.89E-02 -5.46E-02 -1.37E-01 1.20E+00 -8.32E-02 -4.84E-02 -1.36E-01 1.10E+00 -7.74E-02 -4.21E-02 -1.32E-01 1.00E+00 -7.13E-02 -3.55E-02 -1.27E-01 9.00E-01 -6.51E-02 -2.88E-02 -1.22E-01 8.00E-01 -6.23E-02 -2.55E-02 -1.17E-01 7.00E-01 -5.85E-02 -2.18E-02 -1.12E-01 6.00E-01 -5.19E-02 -1.75E-02 -1.06E-01 5.00E-01 -4.50E-02 -1.47E-02 -1.01E-01 4.00E-01 -4.49E-02 -9.43E-03 -9.48E-02 3.00E-01 -3.79E-02 -7.38E-03 -8.87E-02 2.00E-01 -3.07E-02 -1.39E-03 -8.24E-02 1.00E-01 -2.76E-02 1.08E-04 -7.58E-02 0.00E+00 -2.32E-02 1.01E-03 -6.90E-02 -1.00E-01 -1.56E-02 6.65E-03 -6.20E-02 -2.00E-01 -1.03E-02 1.07E-02 -5.49E-02 -3.00E-01 -7.80E-03 1.15E-02 -4.75E-02 -4.00E-01 9.80E-05 1.23E-02 -4.00E-02 -5.00E-01 1.01E-03 1.31E-02 -3.23E-02 -6.00E-01 7.05E-03 1.41E-02 -2.59E-02 -7.00E-01 1.59E-02 1.51E-02 -2.44E-02 -8.00E-01 1.65E-02 1.57E-02 -1.64E-02 -9.00E-01 1.74E-02 1.62E-02 -8.20E-03 -1.00E+00 1.87E-02 1.77E-02 9.23E-05 -1.10E+00 2.12E-02 1.95E-02 1.01E-03 -1.20E+00 2.49E-02 2.36E-02 1.72E-02 -1.30E+00 2.66E-02 2.67E-02 2.60E-02 -1.40E+00 3.17E-02 2.98E-02 2.67E-02 -1.50E+00 3.34E-02 3.17E-02 3.49E-02 -2.00E+00 4.07E-02 3.76E-02 4.34E-02 -3.00E+00 4.20E-02 3.97E-02 4.38E-02 -4.00E+00 5.02E-02 4.75E-02 5.25E-02 -5.00E+00 5.33E-02 5.35E-02 5.62E-02 -6.00E+00 5.86E-02 6.12E-02 5.96E-02 |******************************************************************************* [GND_clamp] | | Voltage I(typ) I(min) I(max) | -5.50E+00 -4.58E-01 -4.54E-01 -4.61E-01 -5.00E+00 -4.10E-01 -4.07E-01 -4.13E-01 -4.00E+00 -3.15E-01 -3.13E-01 -3.18E-01 -3.00E+00 -2.21E-01 -2.19E-01 -2.22E-01 -2.00E+00 -1.26E-01 -1.25E-01 -1.27E-01 -1.00E+00 -3.83E-02 -3.80E-02 -3.85E-02 -9.00E-01 -1.84E-02 -1.83E-02 -1.86E-02 -8.00E-01 -4.56E-03 -4.52E-03 -4.57E-03 -7.00E-01 -2.31E-04 -2.30E-04 -2.33E-04 -6.00E-01 -4.94E-06 -4.95E-06 -4.96E-06 -5.00E-01 -9.74E-08 -9.76E-08 -9.82E-08 -4.00E-01 -1.95E-09 -1.93E-09 -1.95E-09 -3.00E-01 -7.72E-11 -5.19E-11 -7.63E-11 -2.00E-01 -2.22E-11 -3.07E-12 -2.06E-11 -1.00E-01 -9.17E-12 -2.30E-13 -1.28E-11 0.00E+00 0.00E+00 0.00E+00 0.00E+00 1.00E-01 4.20E-13 1.79E-12 8.10E-13 2.00E-01 6.20E-13 4.19E-12 1.19E-12 3.00E-01 8.10E-13 4.19E-12 1.65E-12 4.00E-01 1.33E-12 4.20E-12 3.60E-12 5.00E-01 2.76E-12 9.18E-12 4.64E-12 6.00E-01 3.15E-12 9.63E-12 4.69E-12 7.00E-01 7.17E-12 1.18E-11 5.61E-12 8.00E-01 8.40E-12 1.18E-11 7.23E-12 9.00E-01 9.36E-12 1.27E-11 7.62E-12 1.00E+00 1.05E-11 1.37E-11 8.07E-12 1.10E+00 1.06E-11 1.47E-11 8.92E-12 1.20E+00 1.07E-11 1.70E-11 9.18E-12 1.30E+00 1.37E-11 1.74E-11 1.13E-11 1.40E+00 1.57E-11 1.90E-11 1.21E-11 1.50E+00 1.68E-11 1.91E-11 1.51E-11 1.60E+00 1.79E-11 1.96E-11 1.59E-11 1.70E+00 1.88E-11 2.06E-11 1.81E-11 1.80E+00 1.93E-11 2.13E-11 1.99E-11 1.90E+00 1.99E-11 2.14E-11 2.01E-11 2.00E+00 2.00E-11 2.16E-11 2.05E-11 2.10E+00 2.16E-11 2.23E-11 2.21E-11 2.20E+00 2.26E-11 2.30E-11 2.21E-11 2.30E+00 2.27E-11 2.33E-11 2.23E-11 2.40E+00 2.28E-11 2.33E-11 2.25E-11 2.50E+00 2.33E-11 2.37E-11 2.31E-11 2.60E+00 2.39E-11 2.38E-11 2.31E-11 2.70E+00 2.42E-11 2.51E-11 2.35E-11 2.80E+00 2.49E-11 2.54E-11 2.52E-11 2.90E+00 2.61E-11 2.56E-11 2.53E-11 3.00E+00 2.61E-11 2.58E-11 2.60E-11 3.10E+00 2.66E-11 2.59E-11 2.64E-11 3.20E+00 2.68E-11 2.67E-11 2.66E-11 3.30E+00 2.70E-11 2.71E-11 2.69E-11 3.40E+00 2.73E-11 2.75E-11 2.72E-11 3.50E+00 2.80E-11 2.83E-11 2.73E-11 3.60E+00 2.82E-11 2.86E-11 2.73E-11 3.70E+00 2.88E-11 2.90E-11 2.84E-11 3.80E+00 2.88E-11 2.92E-11 2.86E-11 3.90E+00 2.96E-11 2.96E-11 2.87E-11 4.00E+00 2.97E-11 2.96E-11 2.95E-11 4.10E+00 2.98E-11 2.98E-11 2.99E-11 4.20E+00 3.04E-11 2.98E-11 2.99E-11 4.30E+00 3.04E-11 2.99E-11 3.02E-11 4.40E+00 3.09E-11 3.01E-11 3.02E-11 4.50E+00 3.11E-11 3.02E-11 3.05E-11 4.60E+00 3.12E-11 3.08E-11 3.11E-11 4.70E+00 3.12E-11 1.04E-10 3.16E-11 4.80E+00 3.19E-11 1.60E-10 3.18E-11 4.90E+00 3.19E-11 3.70E-09 3.19E-11 5.00E+00 3.21E-11 1.76E-07 3.20E-11 5.10E+00 3.23E-11 6.71E-06 3.21E-11 5.20E+00 1.03E-10 1.18E-04 3.25E-11 5.30E+00 2.06E-10 3.62E-04 3.26E-11 5.40E+00 3.69E-09 8.10E-03 2.07E-10 5.50E+00 1.75E-07 2.58E-02 3.71E-10 | [POWER_clamp] | | Voltage I(typ) I(min) I(max) | 0.00E+00 0.00E+00 0.00E+00 0.00E+00 -1.00E-01 3.20E-10 8.96E-04 7.37E-11 -2.00E-01 1.08E-08 3.49E-03 8.64E-11 -3.00E-01 4.59E-07 1.03E-02 1.08E-10 -4.00E-01 1.55E-05 3.94E-02 1.41E-10 -5.00E-01 1.01E-04 7.09E-02 1.86E-10 -6.00E-01 9.10E-04 1.03E-01 4.78E-10 -7.00E-01 3.47E-03 1.43E-01 1.09E-08 -8.00E-01 1.03E-02 1.80E-01 4.54E-07 -9.00E-01 3.94E-02 2.19E-01 1.51E-05 -1.00E+00 7.08E-02 2.58E-01 1.01E-04 -1.10E+00 1.03E-01 2.97E-01 9.03E-04 -1.20E+00 1.43E-01 3.37E-01 3.48E-03 -1.30E+00 1.80E-01 3.77E-01 1.03E-02 -1.40E+00 2.19E-01 4.17E-01 3.93E-02 -1.50E+00 2.58E-01 4.57E-01 7.07E-02 -2.00E+00 4.51E-01 6.57E-01 1.48E-01 -3.00E+00 8.37E-01 1.06E+00 3.23E-01 -4.00E+00 1.22E+00 1.46E+00 4.99E-01 -5.50E+00 1.80E+00 2.06E+00 7.66E-01 | | |******************************************************************************* | [Ramp] | variable typ min max | dV/dt_r 2.4/0.815n 2.21/0.845n 2.6/0.77n dV/dt_f 2.52/0.545n 2.23/0.548n 2.8/0.54n | [End]