|******************************************************************************* | Fairchild Semiconductor Corporation | Octal FACT Device (AC Family) | IBIS Model of 74AC244SC, 3V version | 20 SOIC (SC) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] ac244sc_300.ibs [File Rev] 3.1 [Date] October 28 '98 [Source] SPICE-to-IBIS translation (Bench correlated model) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and perfor ... Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. [Copyright] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved | |************************************************************************ | Component AC244 |************************************************************************ [Component] AC244 [Manufacturer] Fairchild Semiconductor Corp [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 4.58n 3.72n 5.28n C_pkg .1p .1p .1p | | Package parameters for SOIC (SC) 20 Lead including bondwire inductance [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 cntrl NA 5.2n 0.1p 2 I0 data_i NA 4.9n 0.1p 3 O4 data_o NA 4.4n 0.1p 4 I1 data_i NA 4.1n 0.1p 5 O5 data_o NA 3.7n 0.1p 6 I2 data_i NA 3.7n 0.1p 7 O6 data_o NA 4.1n 0.1p 8 I3 data_i NA 4.4n 0.1p 9 O7 data_o NA 4.9n 0.1p 10 GND GND NA 5.2n 0.1p 11 I7 data_i NA 5.2n 0.1p 12 O3 data_o NA 4.9n 0.1p 13 I6 data_i NA 4.4n 0.1p 14 O2 data_o NA 4.1n 0.1p 15 I5 data_i NA 3.7n 0.1p 16 O1 data_o NA 3.7n 0.1p 17 I4 data_i NA 4.1n 0.1p 18 O0 data_o NA 4.4n 0.1p 19 OE2 cntrl NA 4.9n 0.1p 20 VCC POWER NA 5.2n 0.1p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 4.5000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -1.7280E+01 -1.5670E+01 -1.6900E+01 -3.2000 -1.6580E+01 -1.5050E+01 -1.6190E+01 -3.1000 -1.5870E+01 -1.4430E+01 -1.5480E+01 -3.0000 -1.5170E+01 -1.3820E+01 -1.4770E+01 -2.9000 -1.4470E+01 -1.3200E+01 -1.4070E+01 -2.8000 -1.3770E+01 -1.2590E+01 -1.3360E+01 -2.7000 -1.3070E+01 -1.1970E+01 -1.2650E+01 -2.6000 -1.2370E+01 -1.1360E+01 -1.1950E+01 -2.5000 -1.1680E+01 -1.0740E+01 -1.1240E+01 -2.4000 -1.0980E+01 -1.0130E+01 -1.0540E+01 -2.3000 -1.0280E+01 -9.5180E+00 -9.8360E+00 -2.2000 -9.5880E+00 -8.9060E+00 -9.1330E+00 -2.1000 -8.8920E+00 -8.2950E+00 -8.4300E+00 -2.0000 -8.1980E+00 -7.6850E+00 -7.7280E+00 -1.9000 -7.5050E+00 -7.0760E+00 -7.0280E+00 -1.8000 -6.8130E+00 -6.4680E+00 -6.3280E+00 -1.7000 -6.1230E+00 -5.8620E+00 -5.6310E+00 -1.6000 -5.4360E+00 -5.2580E+00 -4.9350E+00 -1.5000 -4.7510E+00 -4.6560E+00 -4.2430E+00 -1.4000 -4.0700E+00 -4.0580E+00 -3.5540E+00 -1.3000 -3.3940E+00 -3.4630E+00 -2.8700E+00 -1.2000 -2.7250E+00 -2.8740E+00 -2.1950E+00 -1.1000 -2.0660E+00 -2.2930E+00 -1.5320E+00 -1.0000 -1.4250E+00 -1.7230E+00 -8.9560E-01 -0.9000 -8.1720E-01 -1.1720E+00 -3.2690E-01 -0.8000 -2.9440E-01 -6.5910E-01 -2.1360E-02 -0.7000 -2.6770E-02 -2.3400E-01 -1.3820E-03 -0.6000 -8.2600E-04 -2.6960E-02 -3.1090E-04 -0.5000 -2.4260E-05 -1.2190E-03 -8.6780E-06 -0.4000 -1.0150E-06 -4.9860E-05 -2.2300E-07 -0.3000 -4.8170E-08 -2.1830E-06 -4.9730E-09 -0.2000 -2.2260E-09 -1.5800E-07 -1.0250E-10 -0.1000 -1.2090E-10 -6.4340E-08 -9.1130E-12 0.0000 -3.2020E-11 -5.7910E-08 -7.2000E-12 0.1000 -2.7790E-11 -5.5850E-08 -6.7790E-12 0.2000 -2.6460E-11 -5.3910E-08 -6.3780E-12 0.3000 -2.5120E-11 -5.1960E-08 -5.9770E-12 0.4000 -2.3770E-11 -5.0020E-08 -5.5720E-12 0.5000 -2.2410E-11 -4.8070E-08 -5.1710E-12 0.6000 -2.1050E-11 -4.6130E-08 -4.7710E-12 0.7000 -1.9670E-11 -4.4180E-08 -4.3660E-12 0.8000 -1.8290E-11 -4.2240E-08 -3.9680E-12 0.9000 -1.6890E-11 -4.0290E-08 -3.5670E-12 1.0000 -1.5480E-11 -3.8350E-08 -3.1620E-12 1.1000 -1.4070E-11 -3.6400E-08 -2.7600E-12 1.2000 -1.2640E-11 -3.4450E-08 -2.3550E-12 1.3000 -1.1190E-11 -3.2510E-08 -1.9540E-12 1.4000 -9.7270E-12 -3.0560E-08 -1.5420E-12 1.5000 -8.2490E-12 -2.8620E-08 -1.1370E-12 1.6000 -6.7640E-12 -2.6670E-08 -7.3900E-13 1.7000 -5.2650E-12 -2.4720E-08 -3.4110E-13 1.8000 -3.7370E-12 -2.2780E-08 6.3950E-14 1.9000 -2.1880E-12 -2.0830E-08 4.6900E-13 2.0000 -6.3240E-13 -1.8880E-08 8.7400E-13 2.1000 9.4500E-13 -1.6940E-08 1.2720E-12 2.2000 2.5440E-12 -1.4990E-08 1.6840E-12 2.3000 4.1570E-12 -1.3040E-08 2.0820E-12 2.4000 5.8050E-12 -1.1090E-08 2.4870E-12 2.5000 7.4820E-12 -9.1440E-09 2.8920E-12 2.6000 9.1730E-12 -7.1960E-09 3.3110E-12 2.7000 1.0870E-11 -5.2480E-09 3.6950E-12 2.8000 1.2630E-11 -3.2990E-09 4.1070E-12 2.9000 1.4400E-11 -1.3500E-09 4.5330E-12 3.0000 1.6200E-11 6.0040E-10 4.9310E-12 3.1000 1.8060E-11 4.7420E-07 5.3290E-12 3.2000 1.9920E-11 1.2570E-05 5.7700E-12 3.3000 2.1860E-11 3.2060E-04 6.1530E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 1.0490E+01 1.0300E+01 1.1260E+01 -3.2000 1.0090E+01 9.9260E+00 1.0810E+01 -3.1000 9.6910E+00 9.5460E+00 1.0360E+01 -3.0000 9.2890E+00 9.1670E+00 9.9120E+00 -2.9000 8.8870E+00 8.7870E+00 9.4610E+00 -2.8000 8.4860E+00 8.4080E+00 9.0110E+00 -2.7000 8.0840E+00 8.0280E+00 8.5610E+00 -2.6000 7.6830E+00 7.6500E+00 8.1120E+00 -2.5000 7.2820E+00 7.2710E+00 7.6620E+00 -2.4000 6.8820E+00 6.8930E+00 7.2130E+00 -2.3000 6.4810E+00 6.5150E+00 6.7650E+00 -2.2000 6.0820E+00 6.1370E+00 6.3160E+00 -2.1000 5.6820E+00 5.7600E+00 5.8690E+00 -2.0000 5.2830E+00 5.3840E+00 5.4210E+00 -1.9000 4.8850E+00 5.0080E+00 4.9750E+00 -1.8000 4.4870E+00 4.6320E+00 4.5290E+00 -1.7000 4.0900E+00 4.2580E+00 4.0830E+00 -1.6000 3.6950E+00 3.8840E+00 3.6390E+00 -1.5000 3.3000E+00 3.5110E+00 3.1970E+00 -1.4000 2.9070E+00 3.1400E+00 2.7560E+00 -1.3000 2.5150E+00 2.7700E+00 2.3170E+00 -1.2000 2.1260E+00 2.4020E+00 1.8810E+00 -1.1000 1.7410E+00 2.0370E+00 1.4510E+00 -1.0000 1.3600E+00 1.6760E+00 1.0270E+00 -0.9000 9.8680E-01 1.3200E+00 6.1960E-01 -0.8000 6.2800E-01 9.7140E-01 2.4860E-01 -0.7000 2.9890E-01 6.3730E-01 2.0690E-02 -0.6000 6.0030E-02 3.3010E-01 1.7940E-04 -0.5000 2.1360E-03 9.4550E-02 1.2390E-06 -0.4000 4.4450E-05 7.6850E-03 8.5470E-09 -0.3000 9.0720E-07 3.2060E-04 6.7470E-11 -0.2000 1.8520E-08 1.2570E-05 8.5980E-12 -0.1000 3.9290E-10 4.7420E-07 7.7730E-12 0.0000 2.1840E-11 6.0040E-10 7.3900E-12 | | End [Model] cntrl | |************************************************************************ | Model data_i |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 4.5000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -1.7280E+01 -1.5670E+01 -1.6900E+01 -3.2000 -1.6580E+01 -1.5050E+01 -1.6190E+01 -3.1000 -1.5870E+01 -1.4430E+01 -1.5480E+01 -3.0000 -1.5170E+01 -1.3820E+01 -1.4770E+01 -2.9000 -1.4470E+01 -1.3200E+01 -1.4070E+01 -2.8000 -1.3770E+01 -1.2590E+01 -1.3360E+01 -2.7000 -1.3070E+01 -1.1970E+01 -1.2650E+01 -2.6000 -1.2370E+01 -1.1360E+01 -1.1950E+01 -2.5000 -1.1680E+01 -1.0740E+01 -1.1240E+01 -2.4000 -1.0980E+01 -1.0130E+01 -1.0540E+01 -2.3000 -1.0280E+01 -9.5180E+00 -9.8360E+00 -2.2000 -9.5880E+00 -8.9060E+00 -9.1330E+00 -2.1000 -8.8920E+00 -8.2950E+00 -8.4300E+00 -2.0000 -8.1980E+00 -7.6850E+00 -7.7280E+00 -1.9000 -7.5050E+00 -7.0760E+00 -7.0280E+00 -1.8000 -6.8130E+00 -6.4680E+00 -6.3280E+00 -1.7000 -6.1230E+00 -5.8620E+00 -5.6310E+00 -1.6000 -5.4360E+00 -5.2580E+00 -4.9350E+00 -1.5000 -4.7510E+00 -4.6560E+00 -4.2430E+00 -1.4000 -4.0700E+00 -4.0580E+00 -3.5540E+00 -1.3000 -3.3940E+00 -3.4630E+00 -2.8700E+00 -1.2000 -2.7250E+00 -2.8740E+00 -2.1950E+00 -1.1000 -2.0660E+00 -2.2930E+00 -1.5320E+00 -1.0000 -1.4250E+00 -1.7230E+00 -8.9560E-01 -0.9000 -8.1720E-01 -1.1720E+00 -3.2690E-01 -0.8000 -2.9440E-01 -6.5910E-01 -2.1360E-02 -0.7000 -2.6770E-02 -2.3400E-01 -1.3820E-03 -0.6000 -8.2600E-04 -2.6960E-02 -3.1090E-04 -0.5000 -2.4260E-05 -1.2190E-03 -8.6780E-06 -0.4000 -1.0150E-06 -4.9860E-05 -2.2300E-07 -0.3000 -4.8170E-08 -2.1830E-06 -4.9730E-09 -0.2000 -2.2260E-09 -1.5800E-07 -1.0250E-10 -0.1000 -1.2090E-10 -6.4340E-08 -9.1130E-12 0.0000 -3.2020E-11 -5.7910E-08 -7.2000E-12 0.1000 -2.7790E-11 -5.5850E-08 -6.7790E-12 0.2000 -2.6460E-11 -5.3910E-08 -6.3780E-12 0.3000 -2.5120E-11 -5.1960E-08 -5.9770E-12 0.4000 -2.3770E-11 -5.0020E-08 -5.5720E-12 0.5000 -2.2410E-11 -4.8070E-08 -5.1710E-12 0.6000 -2.1050E-11 -4.6130E-08 -4.7710E-12 0.7000 -1.9670E-11 -4.4180E-08 -4.3660E-12 0.8000 -1.8290E-11 -4.2240E-08 -3.9680E-12 0.9000 -1.6890E-11 -4.0290E-08 -3.5670E-12 1.0000 -1.5480E-11 -3.8350E-08 -3.1620E-12 1.1000 -1.4070E-11 -3.6400E-08 -2.7600E-12 1.2000 -1.2640E-11 -3.4450E-08 -2.3550E-12 1.3000 -1.1190E-11 -3.2510E-08 -1.9540E-12 1.4000 -9.7270E-12 -3.0560E-08 -1.5420E-12 1.5000 -8.2490E-12 -2.8620E-08 -1.1370E-12 1.6000 -6.7640E-12 -2.6670E-08 -7.3900E-13 1.7000 -5.2650E-12 -2.4720E-08 -3.4110E-13 1.8000 -3.7370E-12 -2.2780E-08 6.3950E-14 1.9000 -2.1880E-12 -2.0830E-08 4.6900E-13 2.0000 -6.3240E-13 -1.8880E-08 8.7400E-13 2.1000 9.4500E-13 -1.6940E-08 1.2720E-12 2.2000 2.5440E-12 -1.4990E-08 1.6840E-12 2.3000 4.1570E-12 -1.3040E-08 2.0820E-12 2.4000 5.8050E-12 -1.1090E-08 2.4870E-12 2.5000 7.4820E-12 -9.1440E-09 2.8920E-12 2.6000 9.1730E-12 -7.1960E-09 3.3110E-12 2.7000 1.0870E-11 -5.2480E-09 3.6950E-12 2.8000 1.2630E-11 -3.2990E-09 4.1070E-12 2.9000 1.4400E-11 -1.3500E-09 4.5330E-12 3.0000 1.6200E-11 6.0040E-10 4.9310E-12 3.1000 1.8060E-11 4.7420E-07 5.3290E-12 3.2000 1.9920E-11 1.2570E-05 5.7700E-12 3.3000 2.1860E-11 3.2060E-04 6.1530E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 1.0490E+01 1.0300E+01 1.1260E+01 -3.2000 1.0090E+01 9.9260E+00 1.0810E+01 -3.1000 9.6910E+00 9.5460E+00 1.0360E+01 -3.0000 9.2890E+00 9.1670E+00 9.9120E+00 -2.9000 8.8870E+00 8.7870E+00 9.4610E+00 -2.8000 8.4860E+00 8.4080E+00 9.0110E+00 -2.7000 8.0840E+00 8.0280E+00 8.5610E+00 -2.6000 7.6830E+00 7.6500E+00 8.1120E+00 -2.5000 7.2820E+00 7.2710E+00 7.6620E+00 -2.4000 6.8820E+00 6.8930E+00 7.2130E+00 -2.3000 6.4810E+00 6.5150E+00 6.7650E+00 -2.2000 6.0820E+00 6.1370E+00 6.3160E+00 -2.1000 5.6820E+00 5.7600E+00 5.8690E+00 -2.0000 5.2830E+00 5.3840E+00 5.4210E+00 -1.9000 4.8850E+00 5.0080E+00 4.9750E+00 -1.8000 4.4870E+00 4.6320E+00 4.5290E+00 -1.7000 4.0900E+00 4.2580E+00 4.0830E+00 -1.6000 3.6950E+00 3.8840E+00 3.6390E+00 -1.5000 3.3000E+00 3.5110E+00 3.1970E+00 -1.4000 2.9070E+00 3.1400E+00 2.7560E+00 -1.3000 2.5150E+00 2.7700E+00 2.3170E+00 -1.2000 2.1260E+00 2.4020E+00 1.8810E+00 -1.1000 1.7410E+00 2.0370E+00 1.4510E+00 -1.0000 1.3600E+00 1.6760E+00 1.0270E+00 -0.9000 9.8680E-01 1.3200E+00 6.1960E-01 -0.8000 6.2800E-01 9.7140E-01 2.4860E-01 -0.7000 2.9890E-01 6.3730E-01 2.0690E-02 -0.6000 6.0030E-02 3.3010E-01 1.7940E-04 -0.5000 2.1360E-03 9.4550E-02 1.2390E-06 -0.4000 4.4450E-05 7.6850E-03 8.5470E-09 -0.3000 9.0720E-07 3.2060E-04 6.7470E-11 -0.2000 1.8520E-08 1.2570E-05 8.5980E-12 -0.1000 3.9290E-10 4.7420E-07 7.7730E-12 0.0000 2.1840E-11 6.0040E-10 7.3900E-12 | | End [Model] data_i | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =2.5000E+00 Cref =5.0000E-11 Vref = 0.000 C_comp 12.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 0.000 0.000 -1.0000E-03 -3.1000 -1.0000E-03 0.000 -1.0000E-03 -2.9000 0.000 -1.0000E-03 -2.0000E-03 -2.7000 -1.0000E-03 0.000 -1.0000E-03 -2.5000 -1.0000E-03 -1.0000E-03 -1.0000E-03 -2.3000 -1.0000E-03 -1.0000E-03 -2.0000E-03 -2.1000 -1.0000E-03 -1.0000E-03 -2.0000E-03 -1.9000 -1.0000E-03 -1.0000E-03 -2.0000E-03 -1.7000 -2.0000E-03 -1.0000E-03 -3.0000E-03 -1.5000 -3.0000E-03 -2.0000E-03 -4.0000E-03 -1.0000 -7.3000E-03 -3.4000E-03 -1.6600E-02 -0.9000 -1.1400E-02 -4.7000E-03 -3.6400E-02 -0.8000 -2.2500E-02 -7.2000E-03 -9.4510E-02 -0.7000 -4.9150E-02 -1.3200E-02 -9.5482E-02 -0.6000 -5.1207E-02 -2.4720E-02 -8.3559E-02 -0.5000 -4.3226E-02 -2.5078E-02 -7.0601E-02 -0.4000 -3.4689E-02 -2.0230E-02 -5.7060E-02 -0.3000 -2.6070E-02 -1.5098E-02 -4.3220E-02 -0.2000 -1.7390E-02 -9.9918E-03 -2.9090E-02 -0.1000 -8.6900E-03 -4.9469E-03 -1.4680E-02 0.0000 -1.8788E-10 -6.6000E-10 6.2952E-09 0.1000 8.3210E-03 4.6961E-03 1.4160E-02 0.2000 1.5970E-02 9.0271E-03 2.7100E-02 0.3000 2.2980E-02 1.3010E-02 3.8900E-02 0.4000 2.9390E-02 1.6650E-02 4.9630E-02 0.5000 3.5230E-02 1.9970E-02 5.9350E-02 0.6000 4.0520E-02 2.2980E-02 6.8150E-02 0.7000 4.5290E-02 2.5680E-02 7.6060E-02 0.8000 4.9580E-02 2.8100E-02 8.3160E-02 0.9000 5.3400E-02 3.0240E-02 8.9490E-02 1.0000 5.6780E-02 3.2100E-02 9.5090E-02 1.1000 5.9730E-02 3.3710E-02 1.0000E-01 1.2000 6.2290E-02 3.5070E-02 1.0430E-01 1.3000 6.4460E-02 3.6190E-02 1.0800E-01 1.4000 6.6270E-02 3.7080E-02 1.1110E-01 1.5000 6.7730E-02 3.7740E-02 1.1380E-01 1.6000 6.8860E-02 3.8180E-02 1.1590E-01 1.7000 6.9670E-02 3.8400E-02 1.1750E-01 1.8000 7.0020E-02 3.8450E-02 1.1780E-01 1.9000 7.0130E-02 3.8500E-02 1.1800E-01 2.0000 7.0250E-02 3.8560E-02 1.1820E-01 2.1000 7.0360E-02 3.8610E-02 1.1830E-01 2.2000 7.0480E-02 3.8660E-02 1.1850E-01 2.3000 7.0590E-02 3.8710E-02 1.1870E-01 2.4000 7.0710E-02 3.8760E-02 1.1890E-01 2.5000 7.0830E-02 3.8810E-02 1.1910E-01 2.6000 7.0940E-02 3.8860E-02 1.1930E-01 2.7000 7.1060E-02 3.8920E-02 1.1950E-01 2.8000 7.1170E-02 3.8970E-02 1.1970E-01 2.9000 7.1290E-02 3.9020E-02 1.1980E-01 3.0000 7.1410E-02 3.9070E-02 1.2000E-01 3.1000 7.1520E-02 3.9120E-02 1.2020E-01 3.2000 7.1640E-02 3.9177E-02 1.2040E-01 3.3000 7.1760E-02 3.9230E-02 1.2060E-01 3.4000 7.1870E-02 4.6690E-02 1.2080E-01 3.5000 7.1990E-02 1.1550E-01 1.2100E-01 3.6000 7.2110E-02 2.7440E-01 1.2120E-01 3.7000 7.2270E-02 4.7260E-01 1.2130E-01 3.8000 7.4450E-02 6.8620E-01 1.2150E-01 3.9000 1.2210E-01 9.0810E-01 1.2170E-01 4.0000 2.8160E-01 1.1340E+00 1.2190E-01 4.1000 4.8940E-01 1.3640E+00 1.2210E-01 4.2000 7.1390E-01 1.5960E+00 1.2240E-01 4.3000 9.4660E-01 1.8290E+00 1.4090E-01 4.5000 1.4230E+00 2.2990E+00 5.1600E-01 4.7000 1.9090E+00 2.7730E+00 1.0120E+00 4.9000 2.3990E+00 3.2490E+00 1.5280E+00 5.1000 2.8910E+00 3.7260E+00 2.0520E+00 5.3000 3.3860E+00 4.2050E+00 2.5800E+00 5.5000 3.8820E+00 4.6850E+00 3.1100E+00 5.7000 4.3800E+00 5.1650E+00 3.6420E+00 5.9000 4.8780E+00 5.6460E+00 4.1750E+00 6.1000 5.3770E+00 6.1280E+00 4.7100E+00 6.6000 6.6260E+00 7.3340E+00 6.0480E+00 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 0.000 0.000 1.0000E-03 -3.1000 0.000 1.0000E-03 1.0000E-03 -2.9000 1.0000E-03 0.000 1.0000E-03 -2.7000 1.0000E-03 0.000 1.0000E-03 -2.5000 1.0000E-03 1.0000E-03 1.0000E-03 -2.3000 0.000 0.000 1.0000E-03 -2.1000 1.0000E-03 1.0000E-03 1.0000E-03 -1.9000 0.000 0.000 2.0000E-03 -1.7000 1.0000E-03 1.0000E-03 2.0000E-03 -1.5000 1.0000E-03 0.000 2.0000E-03 -1.0000 2.6000E-03 1.0000E-03 7.4000E-03 -0.9000 3.3000E-03 1.6000E-03 1.0800E-02 -0.8000 5.0000E-03 2.0000E-03 2.2700E-02 -0.7000 8.5000E-03 2.8000E-03 6.1410E-02 -0.6000 1.9230E-02 4.6000E-03 6.3351E-02 -0.5000 2.6461E-02 8.6400E-03 5.2849E-02 -0.4000 2.1626E-02 1.2985E-02 4.2230E-02 -0.3000 1.6119E-02 1.0540E-02 3.1620E-02 -0.2000 1.0670E-02 6.9814E-03 2.1030E-02 -0.1000 5.2880E-03 3.4485E-03 1.0480E-02 0.0000 1.8382E-09 8.2460E-10 8.1656E-09 0.1000 -5.0910E-03 -3.3010E-03 -1.0150E-02 0.2000 -9.8950E-03 -6.4100E-03 -1.9710E-02 0.3000 -1.4420E-02 -9.3280E-03 -2.8710E-02 0.4000 -1.8660E-02 -1.2060E-02 -3.7150E-02 0.5000 -2.2640E-02 -1.4610E-02 -4.5040E-02 0.6000 -2.6350E-02 -1.6970E-02 -5.2400E-02 0.7000 -2.9790E-02 -1.9150E-02 -5.9250E-02 0.8000 -3.2980E-02 -2.1160E-02 -6.5600E-02 0.9000 -3.5910E-02 -2.2990E-02 -7.1450E-02 1.0000 -3.8600E-02 -2.4650E-02 -7.6830E-02 1.1000 -4.1040E-02 -2.6140E-02 -8.1740E-02 1.2000 -4.3240E-02 -2.7460E-02 -8.6200E-02 1.3000 -4.5200E-02 -2.8610E-02 -9.0210E-02 1.4000 -4.6930E-02 -2.9600E-02 -9.3790E-02 1.5000 -4.8430E-02 -3.0420E-02 -9.6950E-02 1.6000 -4.9710E-02 -3.1090E-02 -9.9710E-02 1.7000 -5.0770E-02 -3.1600E-02 -1.0210E-01 1.8000 -5.1610E-02 -3.1960E-02 -1.0400E-01 1.9000 -5.2240E-02 -3.2160E-02 -1.0560E-01 2.0000 -5.2650E-02 -3.2240E-02 -1.0680E-01 2.1000 -5.2860E-02 -3.2320E-02 -1.0770E-01 2.2000 -5.3050E-02 -3.2390E-02 -1.0830E-01 2.3000 -5.3240E-02 -3.2470E-02 -1.0910E-01 2.4000 -5.3420E-02 -3.2540E-02 -1.0990E-01 2.5000 -5.3610E-02 -3.2620E-02 -1.1080E-01 2.6000 -5.3800E-02 -3.2700E-02 -1.1160E-01 2.7000 -5.3990E-02 -3.2770E-02 -1.1250E-01 2.8000 -5.4180E-02 -3.2850E-02 -1.1330E-01 2.9000 -5.4380E-02 -3.2930E-02 -1.1420E-01 3.0000 -5.4570E-02 -3.3000E-02 -1.1510E-01 3.1000 -5.4760E-02 -3.3080E-02 -1.1600E-01 3.2000 -5.4960E-02 -3.3160E-02 -1.1680E-01 3.3000 -5.5160E-02 -3.3240E-02 -1.1780E-01 3.4000 -5.5350E-02 -3.3370E-02 -1.1870E-01 3.5000 -5.5550E-02 -3.4610E-02 -1.1960E-01 3.6000 -5.5750E-02 -5.7770E-02 -1.2050E-01 3.7000 -5.5950E-02 -1.9270E-01 -1.2150E-01 3.8000 -5.6180E-02 -4.2560E-01 -1.2240E-01 3.9000 -5.7180E-02 -6.9600E-01 -1.2340E-01 4.0000 -8.0310E-02 -9.8280E-01 -1.2430E-01 4.1000 -2.4100E-01 -1.2780E+00 -1.2530E-01 4.2000 -5.0590E-01 -1.5790E+00 -1.2660E-01 4.3000 -8.0470E-01 -1.8840E+00 -1.2870E-01 4.5000 -1.4380E+00 -2.5010E+00 -3.2360E-01 4.7000 -2.0910E+00 -3.1230E+00 -9.1760E-01 4.9000 -2.7540E+00 -3.7500E+00 -1.5670E+00 5.1000 -3.4220E+00 -4.3800E+00 -2.2330E+00 5.3000 -4.0940E+00 -5.0120E+00 -2.9050E+00 5.5000 -4.7680E+00 -5.6450E+00 -3.5820E+00 5.7000 -5.4440E+00 -6.2800E+00 -4.2610E+00 5.9000 -6.1210E+00 -6.9160E+00 -4.9430E+00 6.1000 -6.7990E+00 -7.5520E+00 -5.6260E+00 6.6000 -8.4990E+00 -9.1460E+00 -7.3370E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -8.4370E+00 -8.1540E+00 -8.2090E+00 -3.2000 -8.0970E+00 -7.8350E+00 -7.8670E+00 -3.1000 -7.7570E+00 -7.5170E+00 -7.5260E+00 -3.0000 -7.4170E+00 -7.1980E+00 -7.1840E+00 -2.9000 -7.0780E+00 -6.8800E+00 -6.8420E+00 -2.8000 -6.7380E+00 -6.5620E+00 -6.5010E+00 -2.7000 -6.3990E+00 -6.2450E+00 -6.1600E+00 -2.6000 -6.0600E+00 -5.9270E+00 -5.8190E+00 -2.5000 -5.7220E+00 -5.6100E+00 -5.4790E+00 -2.4000 -5.3840E+00 -5.2930E+00 -5.1380E+00 -2.3000 -5.0460E+00 -4.9770E+00 -4.7980E+00 -2.2000 -4.7080E+00 -4.6610E+00 -4.4580E+00 -2.1000 -4.3710E+00 -4.3450E+00 -4.1190E+00 -2.0000 -4.0340E+00 -4.0300E+00 -3.7800E+00 -1.9000 -3.6990E+00 -3.7160E+00 -3.4420E+00 -1.8000 -3.3630E+00 -3.4020E+00 -3.1040E+00 -1.7000 -3.0290E+00 -3.0890E+00 -2.7670E+00 -1.6000 -2.6960E+00 -2.7770E+00 -2.4310E+00 -1.5000 -2.3630E+00 -2.4660E+00 -2.0970E+00 -1.4000 -2.0330E+00 -2.1570E+00 -1.7640E+00 -1.3000 -1.7050E+00 -1.8500E+00 -1.4340E+00 -1.2000 -1.3800E+00 -1.5450E+00 -1.1070E+00 -1.1000 -1.0600E+00 -1.2440E+00 -7.8620E-01 -1.0000 -7.4750E-01 -9.4900E-01 -4.7630E-01 -0.9000 -4.4900E-01 -6.6230E-01 -1.9430E-01 -0.8000 -1.8420E-01 -3.9190E-01 -1.9090E-02 -0.7000 -2.3760E-02 -1.5920E-01 -1.3780E-03 -0.6000 -8.2260E-04 -2.4300E-02 -3.1060E-04 -0.5000 -2.4260E-05 -1.2120E-03 -8.6780E-06 -0.4000 -1.0150E-06 -4.9850E-05 -2.2300E-07 -0.3000 -4.8170E-08 -2.1830E-06 -4.9730E-09 -0.2000 -2.2260E-09 -1.5800E-07 -1.0250E-10 -0.1000 -1.2090E-10 -6.4340E-08 -9.1130E-12 0.0000 -3.2020E-11 -5.7910E-08 -7.2000E-12 0.1000 -2.7790E-11 -5.5850E-08 -6.7790E-12 0.2000 -2.6460E-11 -5.3910E-08 -6.3770E-12 0.3000 -2.5120E-11 -5.1960E-08 -5.9750E-12 0.4000 -2.3770E-11 -5.0020E-08 -5.5740E-12 0.5000 -2.2420E-11 -4.8070E-08 -5.1730E-12 0.6000 -2.1050E-11 -4.6130E-08 -4.7720E-12 0.7000 -1.9680E-11 -4.4180E-08 -4.3680E-12 0.8000 -1.8290E-11 -4.2240E-08 -3.9670E-12 0.9000 -1.6890E-11 -4.0290E-08 -3.5660E-12 1.0000 -1.5480E-11 -3.8350E-08 -3.1620E-12 1.1000 -1.4070E-11 -3.6400E-08 -2.7600E-12 1.2000 -1.2640E-11 -3.4450E-08 -2.3550E-12 1.3000 -1.1190E-11 -3.2510E-08 -1.9560E-12 1.4000 -9.7340E-12 -3.0560E-08 -1.5480E-12 1.5000 -8.2560E-12 -2.8620E-08 -1.1480E-12 1.6000 -6.7670E-12 -2.6670E-08 -7.4160E-13 1.7000 -5.2620E-12 -2.4720E-08 -3.4190E-13 1.8000 -3.7420E-12 -2.2780E-08 6.3950E-14 1.9000 -2.1980E-12 -2.0830E-08 4.6450E-13 2.0000 -6.4130E-13 -1.8880E-08 8.6950E-13 2.1000 9.3970E-13 -1.6940E-08 1.2750E-12 2.2000 2.5310E-12 -1.4990E-08 1.6840E-12 2.3000 4.1530E-12 -1.3040E-08 2.0800E-12 2.4000 5.7960E-12 -1.1090E-08 2.4870E-12 2.5000 7.4710E-12 -9.1440E-09 2.8940E-12 2.6000 9.1660E-12 -7.1960E-09 3.2990E-12 2.7000 1.0880E-11 -5.2480E-09 3.7050E-12 2.8000 1.2630E-11 -3.2990E-09 4.1090E-12 2.9000 1.4410E-11 -1.3500E-09 4.5280E-12 3.0000 1.6210E-11 6.0040E-10 4.9290E-12 3.1000 1.8060E-11 4.7420E-07 5.3340E-12 3.2000 1.9930E-11 1.2570E-05 5.7470E-12 3.3000 2.1840E-11 3.2010E-04 6.1520E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 6.5510E+00 6.5700E+00 6.7250E+00 -3.2000 6.3010E+00 6.3280E+00 6.4570E+00 -3.1000 6.0510E+00 6.0870E+00 6.1890E+00 -3.0000 5.8010E+00 5.8470E+00 5.9210E+00 -2.9000 5.5510E+00 5.6060E+00 5.6530E+00 -2.8000 5.3020E+00 5.3650E+00 5.3860E+00 -2.7000 5.0520E+00 5.1250E+00 5.1180E+00 -2.6000 4.8030E+00 4.8850E+00 4.8510E+00 -2.5000 4.5540E+00 4.6440E+00 4.5840E+00 -2.4000 4.3050E+00 4.4050E+00 4.3170E+00 -2.3000 4.0570E+00 4.1650E+00 4.0500E+00 -2.2000 3.8080E+00 3.9250E+00 3.7830E+00 -2.1000 3.5600E+00 3.6860E+00 3.5170E+00 -2.0000 3.3120E+00 3.4470E+00 3.2510E+00 -1.9000 3.0650E+00 3.2090E+00 2.9850E+00 -1.8000 2.8180E+00 2.9710E+00 2.7200E+00 -1.7000 2.5710E+00 2.7330E+00 2.4550E+00 -1.6000 2.3250E+00 2.4960E+00 2.1910E+00 -1.5000 2.0800E+00 2.2600E+00 1.9280E+00 -1.4000 1.8350E+00 2.0240E+00 1.6660E+00 -1.3000 1.5920E+00 1.7890E+00 1.4050E+00 -1.2000 1.3500E+00 1.5560E+00 1.1450E+00 -1.1000 1.1100E+00 1.3240E+00 8.8940E-01 -1.0000 8.7370E-01 1.0950E+00 6.3690E-01 -0.9000 6.4110E-01 8.6860E-01 3.9310E-01 -0.8000 4.1670E-01 6.4670E-01 1.6880E-01 -0.7000 2.0900E-01 4.3320E-01 1.8410E-02 -0.6000 4.9680E-02 2.3500E-01 1.7910E-04 -0.5000 2.1090E-03 7.6200E-02 1.2390E-06 -0.4000 4.4440E-05 7.4150E-03 8.5470E-09 -0.3000 9.0720E-07 3.2010E-04 6.7470E-11 -0.2000 1.8520E-08 1.2570E-05 8.6120E-12 -0.1000 3.9290E-10 4.7420E-07 7.7950E-12 0.0000 2.1840E-11 6.0040E-10 7.3740E-12 | [Ramp] | variable typ min max dV/dt_r 1.4940/1.1299n 1.0788/1.6474n 1.8840/0.7443n dV/dt_f 1.5955/1.2207n 1.1860/1.5933n 1.9474/0.8866n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 0.000 9.3150E-07 0.000 4.0000E-10 -7.5470E-05 -2.0037E-04 1.0438E-04 8.0000E-10 4.7355E-04 2.8000E-05 6.6340E-04 1.2000E-09 5.8413E-04 6.0287E-04 -2.6325E-03 1.6000E-09 1.9130E-04 6.6100E-04 -1.2350E-02 2.0000E-09 -9.5940E-04 5.9753E-04 3.5153E-02 2.4000E-09 -4.1080E-03 3.8780E-04 2.7460E-01 2.8000E-09 -8.9570E-03 3.1500E-06 7.1365E-01 3.2000E-09 -1.4190E-02 -5.5255E-04 1.6575E+00 3.6000E-09 2.0000E-03 -1.3662E-03 2.6640E+00 4.0000E-09 9.3120E-02 -3.7680E-03 3.0225E+00 4.4000E-09 2.9750E-01 -7.8285E-03 3.0975E+00 4.8000E-09 5.2335E-01 -1.2160E-02 3.1205E+00 5.2000E-09 9.6705E-01 -8.5565E-03 3.1315E+00 5.6000E-09 1.7170E+00 1.1411E-02 3.1360E+00 6.0000E-09 2.1350E+00 3.3620E-02 3.1380E+00 6.4000E-09 2.3375E+00 8.3835E-02 3.1400E+00 6.8000E-09 2.3950E+00 1.9050E-01 3.1400E+00 7.2000E-09 2.4365E+00 3.1250E-01 3.1400E+00 7.6000E-09 2.4565E+00 4.6050E-01 3.1400E+00 8.0000E-09 2.4675E+00 7.0840E-01 3.1400E+00 8.4000E-09 2.4803E+00 1.0259E+00 3.1400E+00 8.8000E-09 2.4860E+00 1.3345E+00 3.1400E+00 9.2000E-09 2.4880E+00 1.5190E+00 3.1400E+00 9.6000E-09 2.4895E+00 1.6690E+00 3.1400E+00 1.0000E-08 2.4900E+00 1.7495E+00 3.1400E+00 1.0400E-08 2.4910E+00 1.8210E+00 3.1400E+00 1.0800E-08 2.4910E+00 1.8600E+00 3.1400E+00 1.1200E-08 2.4910E+00 1.8775E+00 3.1400E+00 1.1600E-08 2.4910E+00 1.8880E+00 3.1400E+00 1.2000E-08 2.4910E+00 1.8970E+00 3.1400E+00 1.2400E-08 2.4910E+00 1.9055E+00 3.1400E+00 1.2800E-08 2.4910E+00 1.9120E+00 3.1400E+00 1.3200E-08 2.4910E+00 1.9175E+00 3.1400E+00 1.3600E-08 2.4910E+00 1.9195E+00 3.1400E+00 1.4000E-08 2.4910E+00 1.9225E+00 3.1400E+00 1.4400E-08 2.4910E+00 1.9235E+00 3.1400E+00 1.4800E-08 2.4910E+00 1.9257E+00 3.1400E+00 1.5200E-08 2.4910E+00 1.9265E+00 3.1400E+00 1.5600E-08 2.4910E+00 1.9270E+00 3.1400E+00 1.6000E-08 2.4910E+00 1.9270E+00 3.1400E+00 1.6400E-08 2.4910E+00 1.9280E+00 3.1400E+00 1.6800E-08 2.4910E+00 1.9280E+00 3.1400E+00 1.7200E-08 2.4910E+00 1.9280E+00 3.1400E+00 1.7600E-08 2.4910E+00 1.9280E+00 3.1400E+00 1.8000E-08 2.4910E+00 1.9280E+00 3.1400E+00 1.8400E-08 2.4910E+00 1.9280E+00 3.1400E+00 1.8800E-08 2.4910E+00 1.9280E+00 3.1400E+00 1.9200E-08 2.4910E+00 1.9287E+00 3.1400E+00 1.9600E-08 2.4910E+00 1.9290E+00 3.1400E+00 2.0000E-08 2.4910E+00 1.9290E+00 3.1400E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 5.3100E-01 9.5410E-01 3.0880E-01 4.0000E-10 5.3090E-01 9.5385E-01 3.0890E-01 8.0000E-10 5.3140E-01 9.5435E-01 3.0920E-01 1.2000E-09 5.3017E-01 9.5433E-01 3.0893E-01 1.6000E-09 5.2900E-01 9.5260E-01 3.0960E-01 2.0000E-09 5.3103E-01 9.5027E-01 3.9480E-01 2.4000E-09 5.3640E-01 9.4800E-01 7.5520E-01 2.8000E-09 5.4315E-01 9.4930E-01 1.5560E+00 3.2000E-09 5.6060E-01 9.5180E-01 2.7580E+00 3.6000E-09 6.0910E-01 9.5550E-01 3.4100E+00 4.0000E-09 8.0790E-01 9.6630E-01 3.5330E+00 4.4000E-09 1.2830E+00 9.8525E-01 3.5530E+00 4.8000E-09 1.9045E+00 1.0050E+00 3.5620E+00 5.2000E-09 2.4525E+00 1.0345E+00 3.5640E+00 5.6000E-09 2.9850E+00 1.1603E+00 3.5647E+00 6.0000E-09 3.2610E+00 1.3420E+00 3.5650E+00 6.4000E-09 3.2750E+00 1.4825E+00 3.5650E+00 6.8000E-09 3.2850E+00 1.7725E+00 3.5650E+00 7.2000E-09 3.2930E+00 2.1220E+00 3.5650E+00 7.6000E-09 3.2965E+00 2.4455E+00 3.5650E+00 8.0000E-09 3.2975E+00 2.6695E+00 3.5650E+00 8.4000E-09 3.2987E+00 2.9213E+00 3.5650E+00 8.8000E-09 3.2990E+00 3.0295E+00 3.5650E+00 9.2000E-09 3.2990E+00 3.0500E+00 3.5650E+00 9.6000E-09 3.2990E+00 3.0665E+00 3.5650E+00 1.0000E-08 3.2990E+00 3.0770E+00 3.5650E+00 1.0400E-08 3.2995E+00 3.0775E+00 3.5650E+00 1.0800E-08 3.3000E+00 3.0790E+00 3.5650E+00 1.1200E-08 3.3000E+00 3.0810E+00 3.5650E+00 1.1600E-08 3.3000E+00 3.0820E+00 3.5650E+00 1.2000E-08 3.3000E+00 3.0820E+00 3.5650E+00 1.2400E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.2800E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.3200E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.3600E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.4000E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.4400E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.4800E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.5200E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.5600E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.6000E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.6400E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.6800E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.7200E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.7600E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.8000E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.8400E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.8800E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.9200E-08 3.3000E+00 3.0830E+00 3.5650E+00 1.9600E-08 3.3000E+00 3.0830E+00 3.5650E+00 2.0000E-08 3.3000E+00 3.0830E+00 3.5650E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0830E+00 3.5650E+00 4.0000E-10 3.2995E+00 3.0830E+00 3.5650E+00 8.0000E-10 3.3000E+00 3.0830E+00 3.5650E+00 1.2000E-09 3.3000E+00 3.0830E+00 3.5650E+00 1.6000E-09 3.2990E+00 3.0830E+00 3.5650E+00 2.0000E-09 3.2990E+00 3.0830E+00 3.5667E+00 2.4000E-09 3.2990E+00 3.0830E+00 3.5740E+00 2.8000E-09 3.2990E+00 3.0830E+00 3.5925E+00 3.2000E-09 3.2990E+00 3.0830E+00 3.5760E+00 3.6000E-09 3.2995E+00 3.0830E+00 3.3375E+00 4.0000E-09 3.3020E+00 3.0830E+00 2.5550E+00 4.4000E-09 3.3080E+00 3.0830E+00 1.5160E+00 4.8000E-09 3.3220E+00 3.0830E+00 8.4200E-01 5.2000E-09 3.3245E+00 3.0830E+00 5.8280E-01 5.6000E-09 3.2593E+00 3.0830E+00 4.8350E-01 6.0000E-09 3.1320E+00 3.0840E+00 4.3930E-01 6.4000E-09 2.8865E+00 3.0855E+00 4.1485E-01 6.8000E-09 2.3990E+00 3.0895E+00 3.8825E-01 7.2000E-09 1.8630E+00 3.0960E+00 3.7285E-01 7.6000E-09 1.3645E+00 3.1055E+00 3.5780E-01 8.0000E-09 1.0835E+00 3.1185E+00 3.4810E-01 8.4000E-09 8.4170E-01 3.1250E+00 3.3793E-01 8.8000E-09 7.5690E-01 3.0900E+00 3.3095E-01 9.2000E-09 7.2240E-01 3.0270E+00 3.2790E-01 9.6000E-09 6.8795E-01 2.9540E+00 3.2485E-01 1.0000E-08 6.5055E-01 2.8455E+00 3.2185E-01 1.0400E-08 6.2930E-01 2.6340E+00 3.1920E-01 1.0800E-08 6.0850E-01 2.3380E+00 3.1670E-01 1.1200E-08 5.8940E-01 2.0115E+00 3.1510E-01 1.1600E-08 5.8210E-01 1.8570E+00 3.1420E-01 1.2000E-08 5.7520E-01 1.7265E+00 3.1345E-01 1.2400E-08 5.6665E-01 1.5525E+00 3.1245E-01 1.2800E-08 5.6090E-01 1.4360E+00 3.1160E-01 1.3200E-08 5.5530E-01 1.3480E+00 3.1130E-01 1.3600E-08 5.5120E-01 1.2680E+00 3.1090E-01 1.4000E-08 5.4790E-01 1.2170E+00 3.1050E-01 1.4400E-08 5.4480E-01 1.1675E+00 3.1010E-01 1.4800E-08 5.4213E-01 1.1270E+00 3.0973E-01 1.5200E-08 5.3965E-01 1.0945E+00 3.0960E-01 1.5600E-08 5.3860E-01 1.0790E+00 3.0950E-01 1.6000E-08 5.3765E-01 1.0655E+00 3.0940E-01 1.6400E-08 5.3645E-01 1.0480E+00 3.0925E-01 1.6800E-08 5.3560E-01 1.0350E+00 3.0910E-01 1.7200E-08 5.3480E-01 1.0240E+00 3.0910E-01 1.7600E-08 5.3415E-01 1.0140E+00 3.0910E-01 1.8000E-08 5.3365E-01 1.0060E+00 3.0900E-01 1.8400E-08 5.3320E-01 9.9835E-01 3.0890E-01 1.8800E-08 5.3280E-01 9.9270E-01 3.0890E-01 1.9200E-08 5.3243E-01 9.8640E-01 3.0890E-01 1.9600E-08 5.3215E-01 9.8090E-01 3.0890E-01 2.0000E-08 5.3200E-01 9.7800E-01 3.0880E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.4910E+00 1.9290E+00 3.1400E+00 4.0000E-10 2.4915E+00 1.9290E+00 3.1400E+00 8.0000E-10 2.4920E+00 1.9290E+00 3.1400E+00 1.2000E-09 2.4910E+00 1.9290E+00 3.1407E+00 1.6000E-09 2.4910E+00 1.9280E+00 3.1410E+00 2.0000E-09 2.4913E+00 1.9280E+00 3.1420E+00 2.4000E-09 2.4920E+00 1.9280E+00 3.1420E+00 2.8000E-09 2.4930E+00 1.9285E+00 3.1295E+00 3.2000E-09 2.4940E+00 1.9290E+00 2.9315E+00 3.6000E-09 2.4955E+00 1.9290E+00 2.0920E+00 4.0000E-09 2.4940E+00 1.9300E+00 6.2625E-01 4.4000E-09 2.4865E+00 1.9305E+00 6.0230E-02 4.8000E-09 2.4570E+00 1.9315E+00 1.9065E-02 5.2000E-09 2.3860E+00 1.9330E+00 9.8000E-03 5.6000E-09 2.0233E+00 1.9347E+00 6.3500E-03 6.0000E-09 1.3840E+00 1.9340E+00 4.1300E-03 6.4000E-09 9.0310E-01 1.9320E+00 3.0305E-03 6.8000E-09 3.5565E-01 1.9235E+00 2.5310E-03 7.2000E-09 6.6350E-02 1.9035E+00 2.0365E-03 7.6000E-09 2.9645E-02 1.8715E+00 1.6225E-03 8.0000E-09 1.2084E-02 1.8110E+00 1.2325E-03 8.4000E-09 7.3597E-03 1.6383E+00 8.9333E-04 8.8000E-09 6.7375E-03 1.2795E+00 7.2615E-04 9.2000E-09 4.5370E-03 1.0380E+00 6.2580E-04 9.6000E-09 3.2445E-03 7.7435E-01 5.2500E-04 1.0000E-08 2.4930E-03 4.2335E-01 3.9060E-04 1.0400E-08 1.8420E-03 2.2945E-01 2.9165E-04 1.0800E-08 1.3743E-03 6.7243E-02 2.5853E-04 1.1200E-08 1.1225E-03 2.8900E-02 2.1455E-04 1.1600E-08 9.7000E-04 2.2570E-02 1.7000E-04 1.2000E-08 8.1560E-04 1.6230E-02 1.2535E-04 1.2400E-08 6.0965E-04 9.8935E-03 8.7160E-05 1.2800E-08 4.8505E-04 8.6675E-03 9.2320E-05 1.3200E-08 4.3535E-04 7.4240E-03 9.5940E-05 1.3600E-08 3.8075E-04 5.5530E-03 7.0130E-05 1.4000E-08 2.9930E-04 3.4890E-03 3.6060E-05 1.4400E-08 2.1380E-04 2.0560E-03 1.8120E-05 1.4800E-08 1.6880E-04 2.1780E-03 3.6900E-05 1.5200E-08 1.6220E-04 2.0855E-03 4.2740E-05 1.5600E-08 1.4790E-04 1.6070E-03 2.4490E-05 1.6000E-08 1.1505E-04 1.1287E-03 6.2377E-06 1.6400E-08 7.1240E-05 7.0540E-04 -4.5708E-06 1.6800E-08 5.3650E-05 8.0300E-04 1.2245E-05 1.7200E-08 6.0170E-05 8.9315E-04 2.7645E-05 1.7600E-08 6.2875E-05 7.1525E-04 1.6055E-05 1.8000E-08 4.4420E-05 4.5540E-04 -3.1160E-06 1.8400E-08 2.2735E-05 2.8555E-04 -1.0815E-05 1.8800E-08 1.7005E-05 3.3430E-04 4.9221E-06 1.9200E-08 2.8180E-05 3.6127E-04 1.6543E-05 1.9600E-08 1.8195E-05 2.3085E-04 -4.5404E-06 2.0000E-08 -5.5710E-06 1.3660E-04 -2.0290E-05 | | End [Model] data_o | | End [Component] ACT244 | [End]