|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74AC04 | Hex Inverter | SOIC_14 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] ac04sc_500.ibs | [File Rev] 1.0 | [Date] 08/30/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] 74AC04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.10p 0.06p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 o0b data_o 81m 3.37n 0.08p 3 a1 data_i 81m 2.56n 0.07p 4 o1b data_o 81m 2.57n 0.07p 5 a2 data_i 81m 2.56n 0.08p 6 o2b data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o5b data_o 101m 3.89n 0.10p 9 a5 data_i 101m 3.37n 0.10p 10 o4b data_o 81m 2.56n 0.08p 11 a4 data_i 81m 2.57n 0.06p 12 o3b data_o 81m 2.56n 0.08p 13 a3 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=3.85 Vinl=1.65 C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.5 5.0 6.0 | [GND Clamp] -5.500000E+0 -1.137542E+2 -7.763732E+1 -1.124582E+2 -5.400000E+0 -1.112684E+2 -7.598174E+1 -1.099694E+2 -5.300000E+0 -1.087829E+2 -7.432640E+1 -1.074809E+2 -5.200000E+0 -1.062977E+2 -7.267132E+1 -1.049927E+2 -5.100000E+0 -1.038129E+2 -7.101650E+1 -1.025047E+2 -4.900000E+0 -9.884442E+1 -6.770771E+1 -9.752974E+1 -4.800000E+0 -9.636076E+1 -6.605376E+1 -9.504271E+1 -4.700000E+0 -9.387753E+1 -6.440014E+1 -9.255603E+1 -4.600000E+0 -9.139475E+1 -6.274685E+1 -9.006971E+1 -4.500000E+0 -8.891243E+1 -6.109391E+1 -8.758377E+1 -4.400000E+0 -8.643062E+1 -5.944135E+1 -8.509823E+1 -4.300000E+0 -8.394933E+1 -5.778918E+1 -8.261311E+1 -4.200000E+0 -8.146859E+1 -5.613743E+1 -8.012845E+1 -4.100000E+0 -7.898845E+1 -5.448612E+1 -7.764427E+1 -3.900000E+0 -7.403009E+1 -5.118494E+1 -7.267748E+1 -3.800000E+0 -7.155196E+1 -4.953513E+1 -7.019493E+1 -3.700000E+0 -6.907460E+1 -4.788588E+1 -6.771301E+1 -3.600000E+0 -6.659805E+1 -4.623723E+1 -6.523176E+1 -3.500000E+0 -6.412238E+1 -4.458923E+1 -6.275124E+1 -3.400000E+0 -6.164766E+1 -4.294193E+1 -6.027149E+1 -3.300000E+0 -5.917397E+1 -4.129537E+1 -5.779259E+1 -3.200000E+0 -5.670138E+1 -3.964963E+1 -5.531460E+1 -3.100000E+0 -5.423001E+1 -3.800476E+1 -5.283761E+1 -2.900000E+0 -4.929134E+1 -3.471795E+1 -4.788703E+1 -2.800000E+0 -4.682432E+1 -3.307620E+1 -4.541366E+1 -2.700000E+0 -4.435906E+1 -3.143570E+1 -4.294177E+1 -2.600000E+0 -4.189576E+1 -2.979658E+1 -4.047153E+1 -2.500000E+0 -3.943464E+1 -2.815899E+1 -3.800314E+1 -2.400000E+0 -3.697599E+1 -2.652311E+1 -3.553685E+1 -2.300000E+0 -3.452014E+1 -2.488915E+1 -3.307294E+1 -2.200000E+0 -3.206748E+1 -2.325737E+1 -3.061178E+1 -2.100000E+0 -2.961850E+1 -2.162806E+1 -2.815383E+1 -1.900000E+0 -2.473426E+1 -1.837847E+1 -2.324996E+1 -1.800000E+0 -2.230078E+1 -1.675925E+1 -2.080575E+1 -1.700000E+0 -1.987476E+1 -1.514469E+1 -1.836833E+1 -1.600000E+0 -1.745803E+1 -1.353579E+1 -1.593957E+1 -1.500000E+0 -1.505322E+1 -1.193391E+1 -1.352217E+1 -1.400000E+0 -1.266420E+1 -1.034094E+1 -1.112037E+1 -1.300000E+0 -1.029707E+1 -8.759628E+0 -8.741222E+0 -1.200000E+0 -7.962124E+0 -7.194204E+0 -6.397756E+0 -1.100000E+0 -5.679427E+0 -5.651604E+0 -4.119389E+0 -9.000000E-1 -1.524443E+0 -2.698708E+0 -3.539586E-1 -8.000000E-1 -2.329538E-1 -1.377903E+0 -5.489750E-3 -7.000000E-1 -7.022104E-3 -3.775802E-1 -1.091460E-4 -6.000000E-1 -1.576889E-4 -2.927038E-2 -1.803121E-6 -5.000000E-1 -4.043750E-6 -1.224052E-3 -4.348063E-8 -4.000000E-1 -1.270717E-7 -4.990471E-5 -1.006908E-9 -3.000000E-1 -4.686816E-9 -2.221384E-6 -3.334311E-11 -2.000000E-1 -1.896012E-10 -1.966535E-7 -1.315392E-11 -1.000000E-1 -1.776357E-11 -1.029475E-7 -1.240563E-11 1.000000E-1 -1.049427E-11 -9.445852E-8 -1.160050E-11 2.000000E-1 -1.008704E-11 -9.251361E-8 -1.120082E-11 3.000000E-1 -9.679368E-12 -9.056862E-8 -1.079936E-11 4.000000E-1 -9.270806E-12 -8.862353E-8 -1.039702E-11 5.000000E-1 -8.864021E-12 -8.667833E-8 -9.999113E-12 6.000000E-1 -8.457235E-12 -8.473304E-8 -9.597656E-12 7.000000E-1 -8.046896E-12 -8.278763E-8 -9.197976E-12 8.000000E-1 -7.638334E-12 -8.084211E-8 -8.803625E-12 9.000000E-1 -7.233325E-12 -7.889648E-8 -8.398615E-12 1.100000E+0 -6.416201E-12 -7.500486E-8 -7.602807E-12 1.200000E+0 -6.007639E-12 -7.305886E-8 -7.197798E-12 1.300000E+0 -5.591971E-12 -7.111274E-8 -6.799894E-12 1.400000E+0 -5.186962E-12 -6.916648E-8 -6.394885E-12 1.500000E+0 -4.774847E-12 -6.722008E-8 -5.996981E-12 1.600000E+0 -4.376943E-12 -6.527354E-8 -5.606182E-12 1.700000E+0 -3.957723E-12 -6.332685E-8 -5.201173E-12 1.800000E+0 -3.538503E-12 -6.138002E-8 -4.796163E-12 1.900000E+0 -3.147704E-12 -5.943302E-8 -4.405365E-12 2.100000E+0 -2.316369E-12 -5.553854E-8 -3.595346E-12 2.200000E+0 -1.911360E-12 -5.359104E-8 -3.197442E-12 2.300000E+0 -1.499245E-12 -5.164338E-8 -2.792433E-12 2.400000E+0 -1.101341E-12 -4.969551E-8 -2.408740E-12 2.500000E+0 -6.821210E-13 -4.774748E-8 -1.996625E-12 2.600000E+0 -2.700062E-13 -4.579923E-8 -1.591616E-12 2.700000E+0 1.421085E-13 -4.385079E-8 -1.207923E-12 2.800000E+0 5.400125E-13 -4.190214E-8 -8.100187E-13 2.900000E+0 9.521273E-13 -3.995330E-8 -3.979039E-13 3.100000E+0 1.790568E-12 -3.605491E-8 4.121148E-13 3.200000E+0 2.174261E-12 -3.410538E-8 8.100187E-13 3.300000E+0 2.600586E-12 -3.215560E-8 1.207923E-12 3.400000E+0 3.012701E-12 -3.020558E-8 1.605827E-12 3.500000E+0 3.424816E-12 -2.825531E-8 2.003731E-12 3.600000E+0 3.851142E-12 -2.630477E-8 2.415845E-12 3.700000E+0 4.263256E-12 -2.435395E-8 2.813749E-12 3.800000E+0 4.646949E-12 -2.240288E-8 3.197442E-12 3.900000E+0 5.087486E-12 -2.045148E-8 3.609557E-12 4.100000E+0 5.925926E-12 -1.654784E-8 4.405365E-12 4.200000E+0 6.323830E-12 -1.459557E-8 4.817480E-12 4.300000E+0 6.750156E-12 -1.264297E-8 5.186962E-12 4.400000E+0 7.148060E-12 -1.069000E-8 5.599077E-12 4.500000E+0 7.574386E-12 -8.736691E-9 6.011191E-12 4.600000E+0 7.986500E-12 -6.783068E-9 6.423306E-12 4.700000E+0 8.398615E-12 -4.829033E-9 6.835421E-12 4.800000E+0 8.824941E-12 -2.874643E-9 7.204903E-12 4.900000E+0 9.237056E-12 -9.198971E-10 7.617018E-12 5.100000E+0 1.006128E-11 4.746733E-7 8.427037E-12 5.200000E+0 1.051603E-11 1.256920E-5 8.839152E-12 5.300000E+0 1.094236E-11 3.196231E-4 9.208634E-12 5.400000E+0 1.136868E-11 7.881219E-3 9.634960E-12 5.500000E+0 1.179501E-11 1.153251E-1 1.003286E-11 | [POWER Clamp] 0.0 1.176659E-11 1.036952E-9 1.202238E-11 -10.000000E-2 1.315925E-11 4.746733E-7 1.239186E-11 -2.000000E-1 5.235279E-11 1.256920E-5 1.281819E-11 -3.000000E-1 1.610090E-9 3.196231E-4 1.404032E-11 -4.000000E-1 6.739452E-8 7.881218E-3 6.915002E-11 -5.000000E-1 3.024530E-6 1.152527E-1 3.910031E-9 -6.000000E-1 1.415744E-4 4.695118E-1 3.358797E-7 -7.000000E-1 6.671336E-3 9.566694E-1 3.765697E-5 -8.000000E-1 1.588404E-1 1.495842E+0 4.926715E-3 -9.000000E-1 6.807507E-1 2.059286E+0 2.070174E-1 -1.000000E+0 1.364565E+0 2.636649E+0 8.117810E-1 -1.100000E+0 2.105430E+0 3.222935E+0 1.537737E+0 -1.200000E+0 2.872354E+0 3.815392E+0 2.303634E+0 -1.300000E+0 3.654174E+0 4.412356E+0 3.087964E+0 -1.400000E+0 4.445546E+0 5.012750E+0 3.882958E+0 -1.500000E+0 5.243535E+0 5.615838E+0 4.684864E+0 -1.600000E+0 6.046368E+0 6.221095E+0 5.491598E+0 -1.700000E+0 6.852893E+0 6.828137E+0 6.301888E+0 -1.800000E+0 7.662322E+0 7.436670E+0 7.114904E+0 -1.900000E+0 8.474095E+0 8.046469E+0 7.930076E+0 -2.000000E+0 9.287797E+0 8.657354E+0 8.746992E+0 -2.100000E+0 1.010311E+1 9.269183E+0 9.565351E+0 -2.200000E+0 1.091980E+1 9.881837E+0 1.038492E+1 -2.300000E+0 1.173767E+1 1.049522E+1 1.120552E+1 -2.400000E+0 1.255657E+1 1.110925E+1 1.202701E+1 -2.500000E+0 1.337636E+1 1.172387E+1 1.284927E+1 -2.600000E+0 1.419694E+1 1.233900E+1 1.367221E+1 -2.700000E+0 1.501824E+1 1.295461E+1 1.449575E+1 -2.800000E+0 1.584016E+1 1.357065E+1 1.531982E+1 -2.900000E+0 1.666266E+1 1.418708E+1 1.614438E+1 -3.000000E+0 1.748567E+1 1.480387E+1 1.696937E+1 -3.100000E+0 1.830915E+1 1.542100E+1 1.779475E+1 -3.200000E+0 1.913306E+1 1.603842E+1 1.862049E+1 -3.300000E+0 1.995736E+1 1.665613E+1 1.944655E+1 -3.400000E+0 2.078202E+1 1.727411E+1 2.027292E+1 -3.500000E+0 2.160702E+1 1.789232E+1 2.109956E+1 -3.600000E+0 2.243233E+1 1.851077E+1 2.192646E+1 -3.700000E+0 2.325792E+1 1.912943E+1 2.275359E+1 -3.800000E+0 2.408378E+1 1.974829E+1 2.358094E+1 -3.900000E+0 2.490990E+1 2.036733E+1 2.440850E+1 -4.000000E+0 2.573624E+1 2.098656E+1 2.523625E+1 -4.100000E+0 2.656281E+1 2.160595E+1 2.606418E+1 -4.200000E+0 2.738958E+1 2.222549E+1 2.689228E+1 -4.300000E+0 2.821654E+1 2.284519E+1 2.772053E+1 -4.400000E+0 2.904369E+1 2.346503E+1 2.854893E+1 -4.500000E+0 2.987101E+1 2.408499E+1 2.937748E+1 -4.600000E+0 3.069849E+1 2.470509E+1 3.020615E+1 -4.700000E+0 3.152613E+1 2.532531E+1 3.103496E+1 -4.800000E+0 3.235391E+1 2.594564E+1 3.186387E+1 -4.900000E+0 3.318184E+1 2.656608E+1 3.269291E+1 -5.000000E+0 3.400990E+1 2.718663E+1 3.352205E+1 -5.100000E+0 3.483808E+1 2.780728E+1 3.435129E+1 -5.200000E+0 3.566638E+1 2.842802E+1 3.518063E+1 -5.300000E+0 3.649480E+1 2.904885E+1 3.601006E+1 -5.400000E+0 3.732332E+1 2.966977E+1 3.683958E+1 -5.500000E+0 3.815196E+1 3.029077E+1 3.766919E+1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vmeas=2.5 Cref=50p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.5 5.0 6.0 | [Pullup] -5.500000E+0 3.184464E+1 2.516827E+1 3.139623E+1 -5.300000E+0 3.047117E+1 2.413873E+1 3.002116E+1 -5.200000E+0 2.978457E+1 2.362408E+1 2.933373E+1 -5.000000E+0 2.841165E+1 2.259500E+1 2.795912E+1 -4.800000E+0 2.703915E+1 2.156627E+1 2.658484E+1 -4.700000E+0 2.635307E+1 2.105205E+1 2.589784E+1 -4.500000E+0 2.498128E+1 2.002389E+1 2.452414E+1 -4.300000E+0 2.361003E+1 1.899617E+1 2.315088E+1 -4.200000E+0 2.292462E+1 1.848249E+1 2.246444E+1 -4.000000E+0 2.155430E+1 1.745551E+1 2.109195E+1 -3.800000E+0 2.018470E+1 1.642909E+1 1.972005E+1 -3.700000E+0 1.950020E+1 1.591612E+1 1.903436E+1 -3.500000E+0 1.813188E+1 1.489069E+1 1.766353E+1 -3.300000E+0 1.676458E+1 1.386603E+1 1.629356E+1 -3.200000E+0 1.608136E+1 1.335403E+1 1.560894E+1 -3.000000E+0 1.471593E+1 1.233075E+1 1.424055E+1 -2.800000E+0 1.335204E+1 1.130860E+1 1.287347E+1 -2.700000E+0 1.267078E+1 1.079800E+1 1.219051E+1 -2.500000E+0 1.130986E+1 9.777918E+0 1.082600E+1 -2.300000E+0 9.951555E+0 8.759598E+0 9.463770E+0 -2.200000E+0 9.273606E+0 8.251224E+0 8.783726E+0 -2.000000E+0 7.920749E+0 7.236402E+0 7.426388E+0 -1.800000E+0 6.573204E+0 6.224751E+0 6.073967E+0 -1.700000E+0 5.902114E+0 5.720433E+0 5.400313E+0 -1.500000E+0 4.567607E+0 4.715773E+0 4.060645E+0 -1.300000E+0 3.249143E+0 3.718466E+0 2.738164E+0 -1.200000E+0 2.600140E+0 3.223799E+0 2.089120E+0 -1.000000E+0 1.345807E+0 2.247150E+0 8.595469E-1 -8.000000E-1 3.161242E-1 1.302229E+0 2.052805E-1 -7.000000E-1 1.336894E-1 8.559134E-1 1.748620E-1 -5.000000E-1 8.618655E-2 1.594256E-1 1.262376E-1 -3.000000E-1 5.194547E-2 4.112568E-2 7.653378E-2 -2.000000E-1 3.468989E-2 2.727569E-2 5.127410E-2 0.0 1.582752E-10 1.639709E-6 -2.401995E-9 2.000000E-1 -3.348386E-2 -2.627220E-2 -4.972201E-2 3.000000E-1 -4.928839E-2 -3.865524E-2 -7.310410E-2 5.000000E-1 -7.908452E-2 -6.197846E-2 -1.170331E-1 7.000000E-1 -1.065429E-1 -8.346000E-2 -1.573387E-1 8.000000E-1 -1.194243E-1 -9.353961E-2 -1.761893E-1 1.000000E+0 -1.435472E-1 -1.124324E-1 -2.113946E-1 1.200000E+0 -1.655550E-1 -1.297076E-1 -2.434101E-1 1.300000E+0 -1.757915E-1 -1.377639E-1 -2.582713E-1 1.500000E+0 -1.947800E-1 -1.527622E-1 -2.857959E-1 1.700000E+0 -2.118527E-1 -1.663357E-1 -3.105107E-1 1.800000E+0 -2.196940E-1 -1.726100E-1 -3.218579E-1 2.000000E+0 -2.340306E-1 -1.841753E-1 -3.426147E-1 2.200000E+0 -2.466302E-1 -1.944821E-1 -3.608931E-1 2.300000E+0 -2.522992E-1 -1.991823E-1 -3.691409E-1 2.500000E+0 -2.624159E-1 -2.077124E-1 -3.839252E-1 2.700000E+0 -2.709550E-1 -2.151273E-1 -3.965196E-1 2.800000E+0 -2.746514E-1 -2.184327E-1 -4.020283E-1 3.000000E+0 -2.809338E-1 -2.242706E-1 -4.115314E-1 3.200000E+0 -2.857810E-1 -2.291171E-1 -4.190946E-1 3.300000E+0 -2.876830E-1 -2.311825E-1 -4.221773E-1 3.500000E+0 -2.904755E-1 -2.348673E-1 -4.269989E-1 3.700000E+0 -2.935194E-1 -2.397343E-1 -4.348399E-1 3.800000E+0 -2.952685E-1 -2.422121E-1 -4.389667E-1 4.000000E+0 -2.987952E-1 -2.472587E-1 -4.472487E-1 4.200000E+0 -3.023612E-1 -2.524299E-1 -4.555780E-1 4.300000E+0 -3.041591E-1 -2.550636E-1 -4.597636E-1 4.500000E+0 -3.077857E-1 -2.604300E-1 -4.681826E-1 4.700000E+0 -3.114540E-1 -2.659322E-1 -4.766728E-1 4.800000E+0 -3.133041E-1 -2.687357E-1 -4.809472E-1 5.000000E+0 -3.170369E-1 -2.744510E-1 -4.895597E-1 5.200000E+0 -3.208141E-1 -2.803167E-1 -4.982634E-1 5.300000E+0 -3.227196E-1 -2.833122E-1 -5.026518E-1 5.500000E+0 -3.265653E-1 -2.910153E-1 -5.115060E-1 5.700000E+0 -3.304582E-1 -5.561749E-1 -5.204693E-1 5.800000E+0 -3.324226E-1 -1.019151E+0 -5.249939E-1 6.000000E+0 -3.364052E-1 -2.171156E+0 -5.341335E-1 6.200000E+0 -3.605670E-1 -3.415361E+0 -5.433988E-1 6.300000E+0 -5.947436E-1 -4.051776E+0 -5.480808E-1 6.500000E+0 -2.087393E+0 -5.340590E+0 -5.575475E-1 6.700000E+0 -3.918400E+0 -6.643127E+0 -5.677530E-1 6.800000E+0 -4.866472E+0 -7.297922E+0 -5.880294E-1 7.000000E+0 -6.792738E+0 -8.612697E+0 -1.632380E+0 7.200000E+0 -8.742597E+0 -9.932817E+0 -3.451475E+0 7.300000E+0 -9.723167E+0 -1.059446E+1 -4.405411E+0 7.500000E+0 -1.169220E+1 -1.192036E+1 -6.346522E+0 7.700000E+0 -1.366906E+1 -1.324917E+1 -8.311567E+0 7.800000E+0 -1.465974E+1 -1.391450E+1 -9.299503E+0 8.000000E+0 -1.664466E+1 -1.524678E+1 -1.128272E+1 8.200000E+0 -1.863345E+1 -1.658095E+1 -1.327310E+1 8.300000E+0 -1.962906E+1 -1.724867E+1 -1.427032E+1 8.500000E+0 -2.162229E+1 -1.858527E+1 -1.626796E+1 8.700000E+0 -2.361784E+1 -1.992326E+1 -1.826908E+1 8.800000E+0 -2.461638E+1 -2.059274E+1 -1.927072E+1 9.000000E+0 -2.661476E+1 -2.193259E+1 -2.127586E+1 9.200000E+0 -2.861471E+1 -2.327357E+1 -2.328311E+1 9.300000E+0 -2.961520E+1 -2.394446E+1 -2.428744E+1 9.500000E+0 -3.161712E+1 -2.528700E+1 -2.629733E+1 9.700000E+0 -3.362017E+1 -2.663051E+1 -2.830871E+1 9.800000E+0 -3.462208E+1 -2.730262E+1 -2.931490E+1 1.000000E+1 -3.662661E+1 -2.864752E+1 -3.132822E+1 1.020000E+1 -3.863200E+1 -2.999331E+1 -3.334268E+1 1.030000E+1 -3.963500E+1 -3.066653E+1 -3.435031E+1 1.050000E+1 -4.164154E+1 -3.201362E+1 -3.636632E+1 1.070000E+1 -4.364879E+1 -3.336157E+1 -3.838328E+1 1.080000E+1 -4.465265E+1 -3.403587E+1 -3.939210E+1 1.100000E+1 -4.666084E+1 -3.538510E+1 -4.141039E+1 | [Pulldown] -5.500000E+0 -4.621201E+1 -3.155195E+1 -4.561133E+1 -5.300000E+0 -4.420938E+1 -3.021557E+1 -4.360618E+1 -5.200000E+0 -4.320826E+1 -2.954757E+1 -4.260376E+1 -5.000000E+0 -4.120645E+1 -2.821198E+1 -4.059927E+1 -4.800000E+0 -3.920525E+1 -2.687696E+1 -3.859529E+1 -4.700000E+0 -3.820490E+1 -2.620967E+1 -3.759351E+1 -4.500000E+0 -3.620475E+1 -2.487558E+1 -3.559039E+1 -4.300000E+0 -3.420540E+1 -2.354217E+1 -3.358793E+1 -4.200000E+0 -3.320605E+1 -2.287574E+1 -3.258697E+1 -4.000000E+0 -3.120807E+1 -2.154349E+1 -3.058564E+1 -3.800000E+0 -2.921116E+1 -2.021212E+1 -2.858520E+1 -3.700000E+0 -2.821316E+1 -1.954678E+1 -2.758535E+1 -3.500000E+0 -2.621814E+1 -1.821691E+1 -2.558649E+1 -3.300000E+0 -2.422464E+1 -1.688822E+1 -2.358889E+1 -3.200000E+0 -2.322854E+1 -1.622437E+1 -2.259063E+1 -3.000000E+0 -2.123781E+1 -1.489778E+1 -2.059536E+1 -2.800000E+0 -1.924939E+1 -1.357290E+1 -1.860205E+1 -2.700000E+0 -1.825618E+1 -1.291120E+1 -1.760626E+1 -2.500000E+0 -1.627220E+1 -1.158954E+1 -1.561676E+1 -2.300000E+0 -1.429212E+1 -1.027064E+1 -1.363066E+1 -2.200000E+0 -1.330390E+1 -9.612435E+0 -1.263921E+1 -2.000000E+0 -1.133203E+1 -8.299133E+0 -1.066043E+1 -1.800000E+0 -9.368234E+0 -6.991117E+0 -8.689060E+0 -1.700000E+0 -8.390434E+0 -6.339704E+0 -7.707246E+0 -1.500000E+0 -6.446672E+0 -5.044025E+0 -5.755302E+0 -1.300000E+0 -4.528056E+0 -3.762456E+0 -3.830067E+0 -1.200000E+0 -3.585125E+0 -3.129983E+0 -2.886862E+0 -1.000000E+0 -1.773046E+0 -1.895544E+0 -1.116702E+0 -8.000000E-1 -3.783291E-1 -7.633576E-1 -3.125673E-1 -7.000000E-1 -2.038288E-1 -3.283474E-1 -2.744757E-1 -5.000000E-1 -1.417658E-1 -9.438608E-2 -2.042807E-1 -3.000000E-1 -8.748131E-2 -5.463144E-2 -1.280110E-1 -2.000000E-1 -5.915085E-2 -3.669208E-2 -8.728500E-2 0.0 -5.767251E-11 -3.097664E-5 -5.553359E-11 2.000000E-1 5.674786E-2 3.486753E-2 8.416505E-2 3.000000E-1 8.224820E-2 5.060468E-2 1.212192E-1 5.000000E-1 1.280964E-1 7.898473E-2 1.865867E-1 7.000000E-1 1.677662E-1 1.036259E-1 2.417827E-1 8.000000E-1 1.855152E-1 8.952471E-2 2.660479E-1 1.000000E+0 2.172458E-1 1.114038E-1 3.087278E-1 1.200000E+0 2.187632E-1 1.306318E-1 3.005968E-1 1.300000E+0 2.320464E-1 1.392537E-1 3.180926E-1 1.500000E+0 2.557362E-1 1.546741E-1 3.489955E-1 1.700000E+0 2.759171E-1 1.678541E-1 3.749784E-1 1.800000E+0 2.848020E-1 1.736688E-1 3.863171E-1 2.000000E+0 3.003561E-1 1.838634E-1 4.032539E-1 2.200000E+0 3.131876E-1 1.922831E-1 4.083410E-1 2.300000E+0 3.186609E-1 1.958748E-1 4.108322E-1 2.500000E+0 3.232528E-1 1.996542E-1 4.157079E-1 2.700000E+0 3.263995E-1 2.026688E-1 4.204383E-1 2.800000E+0 3.279331E-1 2.041479E-1 4.227480E-1 3.000000E+0 3.309197E-1 2.070734E-1 4.272544E-1 3.200000E+0 3.338005E-1 2.101304E-1 4.316080E-1 3.300000E+0 3.352042E-1 2.123193E-1 4.337273E-1 3.500000E+0 3.379622E-1 2.146838E-1 4.378537E-1 3.700000E+0 3.408619E-1 2.160970E-1 4.418445E-1 3.800000E+0 3.426751E-1 2.167997E-1 4.438040E-1 4.000000E+0 3.441894E-1 2.182075E-1 4.477820E-1 4.200000E+0 3.455023E-1 2.196187E-1 4.523730E-1 4.300000E+0 3.461512E-1 2.203256E-1 4.533381E-1 4.500000E+0 3.474488E-1 2.217419E-1 4.551231E-1 4.700000E+0 3.487471E-1 2.231616E-1 4.568773E-1 4.800000E+0 3.493965E-1 2.238727E-1 4.577479E-1 5.000000E+0 3.506960E-1 2.252975E-1 4.594865E-1 5.200000E+0 3.519962E-1 2.267410E-1 4.612217E-1 5.300000E+0 3.526467E-1 2.278263E-1 4.620881E-1 5.500000E+0 3.539481E-1 3.487552E-1 4.638187E-1 5.700000E+0 3.552505E-1 1.073975E+0 4.655464E-1 5.800000E+0 3.559020E-1 1.524635E+0 4.664092E-1 6.000000E+0 3.572179E-1 2.474278E+0 4.681329E-1 6.200000E+0 3.812309E-1 3.453856E+0 4.698541E-1 6.300000E+0 6.103493E-1 3.949716E+0 4.707139E-1 6.500000E+0 1.688570E+0 4.949131E+0 4.724318E-1 6.700000E+0 2.952349E+0 5.955682E+0 4.743139E-1 6.800000E+0 3.603830E+0 6.460894E+0 4.920605E-1 7.000000E+0 4.925753E+0 7.474265E+0 1.297652E+0 7.200000E+0 6.262789E+0 8.490739E+0 2.552181E+0 7.300000E+0 6.934964E+0 8.999910E+0 3.205682E+0 7.500000E+0 8.284468E+0 1.001979E+1 4.533659E+0 7.700000E+0 9.639102E+0 1.104139E+1 5.876987E+0 7.800000E+0 1.031789E+1 1.155274E+1 6.552152E+0 8.000000E+0 1.167782E+1 1.257638E+1 7.907241E+0 8.200000E+0 1.304029E+1 1.360112E+1 9.266954E+0 8.300000E+0 1.372232E+1 1.411384E+1 9.948113E+0 8.500000E+0 1.508770E+1 1.513993E+1 1.131247E+1 8.700000E+0 1.645460E+1 1.616677E+1 1.267902E+1 8.800000E+0 1.713854E+1 1.668044E+1 1.336297E+1 9.000000E+0 1.850728E+1 1.770824E+1 1.473199E+1 9.200000E+0 1.987702E+1 1.873660E+1 1.610229E+1 9.300000E+0 2.056222E+1 1.925097E+1 1.678785E+1 9.500000E+0 2.193323E+1 2.028004E+1 1.815967E+1 9.700000E+0 2.330494E+1 2.130954E+1 1.953233E+1 9.800000E+0 2.399104E+1 2.182444E+1 2.021893E+1 1.000000E+1 2.536368E+1 2.285450E+1 2.159263E+1 1.020000E+1 2.673685E+1 2.388489E+1 2.296691E+1 1.030000E+1 2.742362E+1 2.440020E+1 2.365425E+1 1.050000E+1 2.879750E+1 2.543104E+1 2.502928E+1 1.070000E+1 3.017179E+1 2.646215E+1 2.640474E+1 1.080000E+1 3.085907E+1 2.697780E+1 2.709262E+1 1.100000E+1 3.223391E+1 2.800927E+1 2.846866E+1 | [Falling Waveform] R_fixture=100 V_fixture=5.5 V_fixture_min=5.0 V_fixture_max=6.0 0.0 5.500000E+0 4.999989E+0 6.000000E+0 5.050505E-10 5.500002E+0 5.000004E+0 5.999999E+0 1.010101E-9 5.499983E+0 4.999933E+0 5.999983E+0 1.515152E-9 5.499947E+0 4.999914E+0 5.999963E+0 2.020202E-9 5.500482E+0 5.000562E+0 6.000733E+0 2.525253E-9 5.505136E+0 5.004722E+0 6.015689E+0 3.030303E-9 5.527672E+0 5.013802E+0 6.053657E+0 3.535354E-9 5.523281E+0 5.029851E+0 5.361819E+0 4.040404E-9 5.100264E+0 5.038808E+0 3.622346E+0 4.545455E-9 4.000307E+0 4.980844E+0 2.079868E+0 5.050505E-9 2.799808E+0 4.631618E+0 1.204532E+0 5.555556E-9 1.670034E+0 4.129423E+0 9.359819E-1 6.060606E-9 1.012040E+0 3.614063E+0 7.874359E-1 6.565657E-9 7.776824E-1 3.041383E+0 6.685720E-1 7.070707E-9 7.218920E-1 2.439390E+0 5.879758E-1 7.575758E-9 6.577430E-1 1.865497E+0 5.314787E-1 8.080808E-9 5.980484E-1 1.414319E+0 4.897900E-1 8.585859E-9 5.528950E-1 1.123298E+0 4.580206E-1 9.090909E-9 5.170583E-1 9.643654E-1 4.329032E-1 9.595960E-9 4.890166E-1 8.814994E-1 4.126672E-1 1.010101E-8 4.660842E-1 8.242595E-1 3.953716E-1 1.060606E-8 4.474541E-1 7.750632E-1 3.768874E-1 1.111111E-8 4.318175E-1 7.324385E-1 3.565250E-1 1.161616E-8 4.187326E-1 6.958989E-1 3.374325E-1 1.212121E-8 4.075320E-1 6.648783E-1 3.201634E-1 1.262626E-8 3.979306E-1 6.386932E-1 3.044039E-1 1.313131E-8 3.894498E-1 6.165987E-1 2.899363E-1 1.363636E-8 3.814693E-1 5.978929E-1 2.765328E-1 1.414141E-8 3.721600E-1 5.819695E-1 2.641801E-1 1.464646E-8 3.613303E-1 5.683368E-1 2.528149E-1 1.515152E-8 3.511594E-1 5.565980E-1 2.423821E-1 1.565657E-8 3.416703E-1 5.464371E-1 2.327650E-1 1.616162E-8 3.327790E-1 5.376003E-1 2.238894E-1 1.666667E-8 3.244263E-1 5.298822E-1 2.156683E-1 1.717172E-8 3.165365E-1 5.231175E-1 2.080506E-1 1.767677E-8 3.090654E-1 5.171673E-1 2.009812E-1 1.818182E-8 3.019576E-1 5.119162E-1 1.944275E-1 1.868687E-8 2.952048E-1 5.072689E-1 1.883543E-1 1.919192E-8 2.888056E-1 5.031455E-1 1.827390E-1 1.969697E-8 2.827559E-1 4.994780E-1 1.775565E-1 2.020202E-8 2.770377E-1 4.962080E-1 1.727900E-1 2.070707E-8 2.716282E-1 4.932849E-1 1.684194E-1 2.121212E-8 2.665040E-1 4.906654E-1 1.644263E-1 2.171717E-8 2.616465E-1 4.883102E-1 1.607913E-1 2.222222E-8 2.570361E-1 4.861842E-1 1.574977E-1 2.272727E-8 2.526576E-1 4.842531E-1 1.545262E-1 2.323232E-8 2.484945E-1 4.824785E-1 1.518588E-1 2.373737E-8 2.445353E-1 4.808171E-1 1.494745E-1 2.424242E-8 2.407687E-1 4.791997E-1 1.473518E-1 2.474747E-8 2.371857E-1 4.775178E-1 1.454641E-1 2.525253E-8 2.337781E-1 4.755617E-1 1.437782E-1 2.575758E-8 2.305392E-1 4.729002E-1 1.422773E-1 2.626263E-8 2.274620E-1 4.695893E-1 1.409763E-1 2.676768E-8 2.245419E-1 4.660589E-1 1.398867E-1 2.727273E-8 2.217725E-1 4.625966E-1 1.389884E-1 2.777778E-8 2.191494E-1 4.591838E-1 1.382589E-1 2.828283E-8 2.166672E-1 4.558230E-1 1.376774E-1 2.878788E-8 2.143223E-1 4.525221E-1 1.372240E-1 2.929293E-8 2.121096E-1 4.492714E-1 1.368787E-1 2.979798E-8 2.100253E-1 4.460663E-1 1.366254E-1 3.030303E-8 2.080646E-1 4.429126E-1 1.364460E-1 3.080808E-8 2.062242E-1 4.398006E-1 1.363333E-1 3.131313E-8 2.044989E-1 4.367385E-1 1.362644E-1 3.181818E-8 2.028839E-1 4.337118E-1 1.362142E-1 3.232323E-8 2.013753E-1 4.307364E-1 1.361629E-1 3.282828E-8 1.999663E-1 4.277881E-1 1.361207E-1 3.333333E-8 1.986516E-1 4.248881E-1 1.360808E-1 3.383838E-8 1.974386E-1 4.220135E-1 1.360456E-1 3.434343E-8 1.963114E-1 4.191858E-1 1.360108E-1 3.484848E-8 1.952559E-1 4.163762E-1 1.359857E-1 3.535354E-8 1.942912E-1 4.136111E-1 1.359571E-1 3.585859E-8 1.933821E-1 4.108675E-1 1.359346E-1 3.636364E-8 1.925447E-1 4.081636E-1 1.359104E-1 3.686869E-8 1.917505E-1 4.054795E-1 1.358944E-1 3.737374E-8 1.910294E-1 4.028282E-1 1.358745E-1 3.787879E-8 1.903533E-1 4.002088E-1 1.358602E-1 3.838384E-8 1.897817E-1 3.976263E-1 1.358441E-1 3.888889E-8 1.892467E-1 3.950538E-1 1.358342E-1 3.939394E-8 1.887846E-1 3.925407E-1 1.358200E-1 3.989899E-8 1.883760E-1 3.900341E-1 1.358105E-1 4.040404E-8 1.880205E-1 3.875796E-1 1.358005E-1 4.090909E-8 1.877132E-1 3.851269E-1 1.357949E-1 4.141414E-8 1.874538E-1 3.827170E-1 1.357877E-1 4.191919E-8 1.872356E-1 3.803113E-1 1.357835E-1 4.242424E-8 1.870473E-1 3.779634E-1 1.357759E-1 4.292929E-8 1.869029E-1 3.756263E-1 1.357693E-1 4.343434E-8 1.867698E-1 3.733349E-1 1.357655E-1 4.393939E-8 1.866794E-1 3.710576E-1 1.357608E-1 4.444444E-8 1.865981E-1 3.688336E-1 1.357586E-1 4.494949E-8 1.865576E-1 3.666118E-1 1.357508E-1 4.545455E-8 1.865170E-1 3.644466E-1 1.357476E-1 4.595960E-8 1.865084E-1 3.622828E-1 1.357407E-1 4.646465E-8 1.864886E-1 3.601740E-1 1.357428E-1 4.696970E-8 1.864860E-1 3.580780E-1 1.357341E-1 4.747475E-8 1.864684E-1 3.560402E-1 1.357379E-1 4.797980E-8 1.864704E-1 3.540061E-1 1.357290E-1 4.848485E-8 1.864570E-1 3.520261E-1 1.357329E-1 4.898990E-8 1.864596E-1 3.500582E-1 1.357265E-1 4.949495E-8 1.864489E-1 3.481436E-1 1.357330E-1 5.000000E-8 1.864427E-1 3.462462E-1 1.357178E-1 | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 5.183514E+0 4.635727E+0 5.766490E+0 5.050505E-10 5.183512E+0 4.635677E+0 5.766489E+0 1.010101E-9 5.183509E+0 4.635636E+0 5.766491E+0 1.515152E-9 5.183558E+0 4.635750E+0 5.766527E+0 2.020202E-9 5.183627E+0 4.635927E+0 5.766639E+0 2.525253E-9 5.183325E+0 4.633697E+0 5.765555E+0 3.030303E-9 5.168283E+0 4.625047E+0 5.645800E+0 3.535354E-9 4.807235E+0 4.575093E+0 3.241988E+0 4.040404E-9 2.634542E+0 4.392167E+0 5.838141E-1 4.545455E-9 7.264920E-1 3.505181E+0 5.349443E-1 5.050505E-9 3.261921E-1 1.817840E+0 5.015594E-1 5.555556E-9 3.749241E-1 7.447184E-1 4.027413E-1 6.060606E-9 3.512193E-1 4.670605E-1 3.377548E-1 6.565657E-9 3.023205E-1 4.933919E-1 2.969320E-1 7.070707E-9 2.682315E-1 4.818611E-1 2.676905E-1 7.575758E-9 2.424991E-1 4.292291E-1 2.465306E-1 8.080808E-9 2.239592E-1 3.829802E-1 2.300778E-1 8.585859E-9 2.091928E-1 3.462119E-1 2.162961E-1 9.090909E-9 1.978280E-1 3.170607E-1 2.019007E-1 9.595960E-9 1.884538E-1 2.939530E-1 1.855897E-1 1.010101E-8 1.808902E-1 2.756913E-1 1.701395E-1 1.060606E-8 1.744652E-1 2.610157E-1 1.562548E-1 1.111111E-8 1.689842E-1 2.491364E-1 1.436048E-1 1.161616E-8 1.637269E-1 2.393614E-1 1.319770E-1 1.212121E-8 1.571667E-1 2.312471E-1 1.211424E-1 1.262626E-8 1.489172E-1 2.244270E-1 1.110462E-1 1.313131E-8 1.412421E-1 2.186528E-1 1.016206E-1 1.363636E-8 1.340219E-1 2.137202E-1 9.290576E-2 1.414141E-8 1.272374E-1 2.094804E-1 8.483471E-2 1.464646E-8 1.208237E-1 2.058125E-1 7.736165E-2 1.515152E-8 1.147305E-1 2.026218E-1 7.040979E-2 1.565657E-8 1.089064E-1 1.998318E-1 6.394042E-2 1.616162E-8 1.033121E-1 1.973801E-1 5.790289E-2 1.666667E-8 9.792806E-2 1.952124E-1 5.227473E-2 1.717172E-8 9.273880E-2 1.932834E-1 4.702510E-2 1.767677E-8 8.774566E-2 1.915469E-1 4.214152E-2 1.818182E-8 8.295985E-2 1.899570E-1 3.760378E-2 1.868687E-8 7.838753E-2 1.884596E-1 3.340318E-2 1.919192E-8 7.402530E-2 1.869365E-1 2.952439E-2 1.969697E-8 6.986413E-2 1.852073E-1 2.595905E-2 2.020202E-8 6.589211E-2 1.830446E-1 2.269433E-2 2.070707E-8 6.209840E-2 1.802761E-1 1.972074E-2 2.121212E-8 5.847175E-2 1.772331E-1 1.702321E-2 2.171717E-8 5.500320E-2 1.741914E-1 1.458964E-2 2.222222E-8 5.168430E-2 1.712506E-1 1.240507E-2 2.272727E-8 4.850878E-2 1.683495E-1 1.045483E-2 2.323232E-8 4.546991E-2 1.655151E-1 8.721087E-3 2.373737E-8 4.256366E-2 1.627255E-1 7.182764E-3 2.424242E-8 3.978545E-2 1.599877E-1 5.810899E-3 2.474747E-8 3.713222E-2 1.572851E-1 4.589462E-3 2.525253E-8 3.460014E-2 1.546096E-1 3.534415E-3 2.575758E-8 3.218736E-2 1.519691E-1 2.659353E-3 2.626263E-8 2.989032E-2 1.493472E-1 1.946881E-3 2.676768E-8 2.770686E-2 1.467564E-1 1.378153E-3 2.727273E-8 2.563418E-2 1.441823E-1 9.349850E-4 2.777778E-8 2.367009E-2 1.416392E-1 5.996642E-4 2.828283E-8 2.181159E-2 1.391142E-1 3.543825E-4 2.878788E-8 2.005576E-2 1.366208E-1 1.858684E-4 2.929293E-8 1.839523E-2 1.341448E-1 8.486787E-5 2.979798E-8 1.684078E-2 1.317019E-1 3.137023E-5 3.030303E-8 1.538312E-2 1.292763E-1 2.183561E-5 3.080808E-8 1.400355E-2 1.268824E-1 1.685682E-5 3.131313E-8 1.272695E-2 1.245026E-1 1.772428E-5 3.181818E-8 1.152814E-2 1.221534E-1 1.389078E-5 3.232323E-8 1.040858E-2 1.198199E-1 1.479616E-5 3.282828E-8 9.371743E-3 1.175153E-1 1.158489E-5 3.333333E-8 8.403847E-3 1.152274E-1 1.220831E-5 3.383838E-8 7.511976E-3 1.129651E-1 9.692895E-6 3.434343E-8 6.676667E-3 1.107178E-1 9.982190E-6 3.484848E-8 5.909492E-3 1.084982E-1 8.018892E-6 3.535354E-8 5.180532E-3 1.062944E-1 8.067859E-6 3.585859E-8 4.514191E-3 1.041176E-1 6.523484E-6 3.636364E-8 3.875018E-3 1.019560E-1 6.754085E-6 3.686869E-8 3.321416E-3 9.981875E-2 5.452149E-6 3.737374E-8 2.791183E-3 9.770205E-2 5.454849E-6 3.787879E-8 2.367623E-3 9.560990E-2 4.627821E-6 3.838384E-8 1.946057E-3 9.353712E-2 4.619685E-6 3.888889E-8 1.614124E-3 9.149080E-2 3.796587E-6 3.939394E-8 1.287410E-3 8.946037E-2 3.831213E-6 3.989899E-8 1.048767E-3 8.745357E-2 3.345487E-6 4.040404E-8 7.922311E-4 8.546856E-2 3.250089E-6 4.090909E-8 6.435790E-4 8.351440E-2 2.880929E-6 4.141414E-8 4.523338E-4 8.157651E-2 2.900568E-6 4.191919E-8 3.544845E-4 7.966034E-2 2.365144E-6 4.242424E-8 2.200866E-4 7.777229E-2 2.234978E-6 4.292929E-8 1.617481E-4 7.590613E-2 2.206958E-6 4.343434E-8 7.248721E-5 7.406953E-2 2.003575E-6 4.393939E-8 6.766035E-5 7.225803E-2 2.005097E-6 4.444444E-8 1.085813E-5 7.046963E-2 1.583915E-6 4.494949E-8 3.324979E-5 6.869610E-2 1.576558E-6 4.545455E-8 -1.675471E-6 6.696474E-2 1.315174E-6 4.595960E-8 2.705782E-5 6.524494E-2 1.577134E-6 4.646465E-8 -6.353824E-6 6.356760E-2 1.211276E-6 4.696970E-8 1.904754E-5 6.190756E-2 1.703929E-6 4.747475E-8 -1.077153E-5 6.028243E-2 8.089371E-7 4.797980E-8 2.452692E-5 5.865909E-2 1.264095E-6 4.848485E-8 -1.022646E-5 5.709320E-2 6.367377E-7 4.898990E-8 1.822108E-5 5.552688E-2 1.266330E-6 4.949495E-8 -4.732420E-6 5.402496E-2 5.643398E-7 5.000000E-8 -2.253143E-5 5.249333E-2 2.387006E-6 | [Rising Waveform] R_fixture=100 V_fixture=5.5 V_fixture_min=5.0 V_fixture_max=6.0 0.0 1.863932E-1 2.779089E-1 1.357143E-1 5.050505E-10 1.863955E-1 2.779262E-1 1.357155E-1 1.010101E-9 1.863918E-1 2.779294E-1 1.357112E-1 1.515152E-9 1.863591E-1 2.778753E-1 1.356841E-1 2.020202E-9 1.863347E-1 2.782259E-1 1.361488E-1 2.525253E-9 1.935612E-1 2.812104E-1 1.486438E-1 3.030303E-9 2.218968E-1 2.971285E-1 2.762712E-1 3.535354E-9 4.262511E-1 3.591906E-1 3.050963E+0 4.040404E-9 2.637354E+0 5.641679E-1 5.689011E+0 4.545455E-9 4.881944E+0 1.539537E+0 5.970525E+0 5.050505E-9 5.422003E+0 3.376519E+0 5.986882E+0 5.555556E-9 5.478717E+0 4.546345E+0 5.990513E+0 6.060606E-9 5.486343E+0 4.904135E+0 5.992844E+0 6.565657E-9 5.489462E+0 4.963123E+0 5.994482E+0 7.070707E-9 5.491985E+0 4.977194E+0 5.995599E+0 7.575758E-9 5.493600E+0 4.983620E+0 5.996498E+0 8.080808E-9 5.494907E+0 4.987660E+0 5.997146E+0 8.585859E-9 5.495866E+0 4.990381E+0 5.997695E+0 9.090909E-9 5.496641E+0 4.992356E+0 5.998102E+0 9.595960E-9 5.497246E+0 4.993842E+0 5.998452E+0 1.010101E-8 5.497739E+0 4.994992E+0 5.998718E+0 1.060606E-8 5.498135E+0 4.995899E+0 5.998949E+0 1.111111E-8 5.498460E+0 4.996624E+0 5.999127E+0 1.161616E-8 5.498726E+0 4.997209E+0 5.999283E+0 1.212121E-8 5.498943E+0 4.997685E+0 5.999398E+0 1.262626E-8 5.499122E+0 4.998078E+0 5.999510E+0 1.313131E-8 5.499270E+0 4.998401E+0 5.999585E+0 1.363636E-8 5.499392E+0 4.998663E+0 5.999663E+0 1.414141E-8 5.499494E+0 4.998883E+0 5.999713E+0 1.464646E-8 5.499576E+0 4.999062E+0 5.999768E+0 1.515152E-8 5.499648E+0 4.999215E+0 5.999800E+0 1.565657E-8 5.499706E+0 4.999338E+0 5.999841E+0 1.616162E-8 5.499755E+0 4.999445E+0 5.999860E+0 1.666667E-8 5.499795E+0 4.999530E+0 5.999891E+0 1.717172E-8 5.499829E+0 4.999608E+0 5.999902E+0 1.767677E-8 5.499856E+0 4.999662E+0 5.999925E+0 1.818182E-8 5.499880E+0 4.999722E+0 5.999931E+0 1.868687E-8 5.499899E+0 4.999756E+0 5.999948E+0 1.919192E-8 5.499916E+0 4.999802E+0 5.999952E+0 1.969697E-8 5.499929E+0 4.999822E+0 5.999965E+0 2.020202E-8 5.499942E+0 4.999855E+0 5.999966E+0 2.070707E-8 5.499950E+0 4.999867E+0 5.999976E+0 2.121212E-8 5.499960E+0 4.999891E+0 5.999976E+0 2.171717E-8 5.499965E+0 4.999897E+0 5.999984E+0 2.222222E-8 5.499972E+0 4.999925E+0 5.999983E+0 2.272727E-8 5.499975E+0 4.999924E+0 5.999990E+0 2.323232E-8 5.499980E+0 4.999944E+0 5.999987E+0 2.373737E-8 5.499982E+0 4.999939E+0 5.999994E+0 2.424242E-8 5.499987E+0 4.999957E+0 5.999990E+0 2.474747E-8 5.499987E+0 4.999949E+0 5.999997E+0 2.525253E-8 5.499991E+0 4.999966E+0 5.999992E+0 2.575758E-8 5.499990E+0 4.999955E+0 6.000000E+0 2.626263E-8 5.499994E+0 4.999975E+0 5.999992E+0 2.676768E-8 5.499992E+0 4.999959E+0 6.000000E+0 2.727273E-8 5.499996E+0 4.999982E+0 5.999994E+0 2.777778E-8 5.499994E+0 4.999961E+0 6.000001E+0 2.828283E-8 5.499997E+0 4.999988E+0 5.999993E+0 2.878788E-8 5.499995E+0 4.999964E+0 6.000002E+0 2.929293E-8 5.499999E+0 4.999986E+0 5.999995E+0 2.979798E-8 5.499996E+0 4.999964E+0 6.000003E+0 3.030303E-8 5.499999E+0 4.999993E+0 5.999996E+0 3.080808E-8 5.499996E+0 4.999966E+0 6.000003E+0 3.131313E-8 5.499999E+0 4.999991E+0 5.999996E+0 3.181818E-8 5.499997E+0 4.999968E+0 6.000003E+0 3.232323E-8 5.500000E+0 4.999992E+0 5.999996E+0 3.282828E-8 5.499997E+0 4.999968E+0 6.000002E+0 3.333333E-8 5.500000E+0 4.999994E+0 5.999996E+0 3.383838E-8 5.499997E+0 4.999972E+0 6.000001E+0 3.434343E-8 5.500000E+0 4.999994E+0 5.999997E+0 3.484848E-8 5.499997E+0 4.999973E+0 6.000001E+0 3.535354E-8 5.500000E+0 4.999993E+0 5.999997E+0 3.585859E-8 5.499997E+0 4.999974E+0 6.000001E+0 3.636364E-8 5.500000E+0 4.999992E+0 5.999998E+0 3.686869E-8 5.499997E+0 4.999975E+0 6.000000E+0 3.737374E-8 5.499999E+0 4.999990E+0 5.999998E+0 3.787879E-8 5.499997E+0 4.999976E+0 6.000000E+0 3.838384E-8 5.499999E+0 4.999991E+0 5.999998E+0 3.888889E-8 5.499997E+0 4.999976E+0 6.000000E+0 3.939394E-8 5.499999E+0 4.999991E+0 5.999998E+0 3.989899E-8 5.499997E+0 4.999977E+0 6.000000E+0 4.040404E-8 5.499999E+0 4.999989E+0 5.999999E+0 4.090909E-8 5.499997E+0 4.999978E+0 6.000000E+0 4.141414E-8 5.499999E+0 4.999990E+0 5.999999E+0 4.191919E-8 5.499997E+0 4.999979E+0 6.000000E+0 4.242424E-8 5.499999E+0 4.999989E+0 5.999999E+0 4.292929E-8 5.499998E+0 4.999979E+0 5.999999E+0 4.343434E-8 5.499999E+0 4.999987E+0 5.999999E+0 4.393939E-8 5.499998E+0 4.999980E+0 5.999999E+0 4.444444E-8 5.499999E+0 4.999988E+0 5.999999E+0 4.494949E-8 5.499998E+0 4.999981E+0 5.999999E+0 4.545455E-8 5.499999E+0 4.999988E+0 5.999999E+0 4.595960E-8 5.499998E+0 4.999981E+0 5.999999E+0 4.646465E-8 5.499999E+0 4.999988E+0 5.999999E+0 4.696970E-8 5.499998E+0 4.999981E+0 5.999999E+0 4.747475E-8 5.499999E+0 4.999986E+0 5.999999E+0 4.797980E-8 5.499998E+0 4.999982E+0 5.999999E+0 4.848485E-8 5.499999E+0 4.999987E+0 5.999999E+0 4.898990E-8 5.499998E+0 4.999982E+0 5.999999E+0 4.949495E-8 5.499999E+0 4.999987E+0 5.999999E+0 5.000000E-8 5.499999E+0 4.999985E+0 5.999998E+0 | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 1.575734E-4 0.0 5.050505E-10 7.605279E-7 1.663109E-4 6.010573E-7 1.010101E-9 7.031622E-6 1.786235E-4 6.253633E-6 1.515152E-9 1.977320E-5 2.074861E-4 1.676125E-5 2.020202E-9 -1.016270E-4 -5.133179E-5 -8.031134E-4 2.525253E-9 -3.476791E-3 -1.414105E-3 -6.850585E-3 3.030303E-9 -1.130792E-2 -5.374085E-3 -2.661199E-2 3.535354E-9 -1.650783E-2 -1.218155E-2 1.066028E+0 4.040404E-9 5.315941E-1 -1.411844E-2 3.735961E+0 4.545455E-9 2.229119E+0 9.821384E-2 5.059969E+0 5.050505E-9 3.648468E+0 7.748972E-1 5.476122E+0 5.555556E-9 4.540889E+0 1.751266E+0 5.586312E+0 6.060606E-9 4.866836E+0 2.573733E+0 5.637720E+0 6.565657E-9 4.969870E+0 3.253093E+0 5.672972E+0 7.070707E-9 5.029415E+0 3.796617E+0 5.694057E+0 7.575758E-9 5.067357E+0 4.153719E+0 5.710769E+0 8.080808E-9 5.093367E+0 4.315334E+0 5.722039E+0 8.585859E-9 5.112507E+0 4.410990E+0 5.731220E+0 9.090909E-9 5.126772E+0 4.467842E+0 5.737896E+0 9.595960E-9 5.137795E+0 4.506638E+0 5.743390E+0 1.010101E-8 5.146365E+0 4.534212E+0 5.747583E+0 1.060606E-8 5.153179E+0 4.554841E+0 5.751045E+0 1.111111E-8 5.158614E+0 4.570508E+0 5.753773E+0 1.161616E-8 5.163010E+0 4.582719E+0 5.756027E+0 1.212121E-8 5.166573E+0 4.592348E+0 5.757842E+0 1.262626E-8 5.169489E+0 4.600046E+0 5.759340E+0 1.313131E-8 5.171876E+0 4.606255E+0 5.760566E+0 1.363636E-8 5.173845E+0 4.611301E+0 5.761576E+0 1.414141E-8 5.175466E+0 4.615429E+0 5.762412E+0 1.464646E-8 5.176812E+0 4.618820E+0 5.763100E+0 1.515152E-8 5.177925E+0 4.621620E+0 5.763675E+0 1.565657E-8 5.178852E+0 4.623937E+0 5.764146E+0 1.616162E-8 5.179621E+0 4.625862E+0 5.764541E+0 1.666667E-8 5.180263E+0 4.627463E+0 5.764868E+0 1.717172E-8 5.180796E+0 4.628799E+0 5.765140E+0 1.767677E-8 5.181243E+0 4.629913E+0 5.765364E+0 1.818182E-8 5.181619E+0 4.630848E+0 5.765553E+0 1.868687E-8 5.181928E+0 4.631628E+0 5.765707E+0 1.919192E-8 5.182187E+0 4.632282E+0 5.765838E+0 1.969697E-8 5.182404E+0 4.632830E+0 5.765945E+0 2.020202E-8 5.182584E+0 4.633292E+0 5.766039E+0 2.070707E-8 5.182736E+0 4.633684E+0 5.766111E+0 2.121212E-8 5.182861E+0 4.634007E+0 5.766177E+0 2.171717E-8 5.182970E+0 4.634281E+0 5.766228E+0 2.222222E-8 5.183056E+0 4.634507E+0 5.766272E+0 2.272727E-8 5.183131E+0 4.634696E+0 5.766307E+0 2.323232E-8 5.183188E+0 4.634860E+0 5.766338E+0 2.373737E-8 5.183250E+0 4.634997E+0 5.766364E+0 2.424242E-8 5.183285E+0 4.635112E+0 5.766384E+0 2.474747E-8 5.183330E+0 4.635207E+0 5.766404E+0 2.525253E-8 5.183351E+0 4.635289E+0 5.766417E+0 2.575758E-8 5.183386E+0 4.635351E+0 5.766434E+0 2.626263E-8 5.183398E+0 4.635420E+0 5.766437E+0 2.676768E-8 5.183425E+0 4.635459E+0 5.766451E+0 2.727273E-8 5.183433E+0 4.635505E+0 5.766453E+0 2.777778E-8 5.183459E+0 4.635535E+0 5.766467E+0 2.828283E-8 5.183455E+0 4.635565E+0 5.766465E+0 2.878788E-8 5.183477E+0 4.635590E+0 5.766479E+0 2.929293E-8 5.183470E+0 4.635611E+0 5.766468E+0 2.979798E-8 5.183494E+0 4.635635E+0 5.766482E+0 3.030303E-8 5.183486E+0 4.635642E+0 5.766475E+0 3.080808E-8 5.183504E+0 4.635664E+0 5.766490E+0 3.131313E-8 5.183487E+0 4.635659E+0 5.766479E+0 3.181818E-8 5.183501E+0 4.635683E+0 5.766492E+0 3.232323E-8 5.183497E+0 4.635675E+0 5.766479E+0 3.282828E-8 5.183508E+0 4.635703E+0 5.766494E+0 3.333333E-8 5.183497E+0 4.635680E+0 5.766480E+0 3.383838E-8 5.183505E+0 4.635699E+0 5.766493E+0 3.434343E-8 5.183496E+0 4.635691E+0 5.766479E+0 3.484848E-8 5.183505E+0 4.635710E+0 5.766495E+0 3.535354E-8 5.183497E+0 4.635694E+0 5.766479E+0 3.585859E-8 5.183504E+0 4.635709E+0 5.766494E+0 3.636364E-8 5.183497E+0 4.635701E+0 5.766479E+0 3.686869E-8 5.183503E+0 4.635709E+0 5.766495E+0 3.737374E-8 5.183498E+0 4.635701E+0 5.766479E+0 3.787879E-8 5.183503E+0 4.635709E+0 5.766494E+0 3.838384E-8 5.183499E+0 4.635702E+0 5.766478E+0 3.888889E-8 5.183503E+0 4.635709E+0 5.766495E+0 3.939394E-8 5.183499E+0 4.635703E+0 5.766479E+0 3.989899E-8 5.183502E+0 4.635709E+0 5.766495E+0 4.040404E-8 5.183499E+0 4.635703E+0 5.766479E+0 4.090909E-8 5.183502E+0 4.635708E+0 5.766494E+0 4.141414E-8 5.183503E+0 4.635704E+0 5.766480E+0 4.191919E-8 5.183509E+0 4.635709E+0 5.766494E+0 4.242424E-8 5.183507E+0 4.635706E+0 5.766480E+0 4.292929E-8 5.183509E+0 4.635708E+0 5.766493E+0 4.343434E-8 5.183508E+0 4.635706E+0 5.766480E+0 4.393939E-8 5.183509E+0 4.635709E+0 5.766493E+0 4.444444E-8 5.183508E+0 4.635707E+0 5.766481E+0 4.494949E-8 5.183509E+0 4.635709E+0 5.766492E+0 4.545455E-8 5.183508E+0 4.635707E+0 5.766481E+0 4.595960E-8 5.183508E+0 4.635708E+0 5.766492E+0 4.646465E-8 5.183509E+0 4.635707E+0 5.766482E+0 4.696970E-8 5.183508E+0 4.635709E+0 5.766492E+0 4.747475E-8 5.183509E+0 4.635707E+0 5.766482E+0 4.797980E-8 5.183508E+0 4.635709E+0 5.766491E+0 4.848485E-8 5.183509E+0 4.635707E+0 5.766482E+0 4.898990E-8 5.183508E+0 4.635709E+0 5.766491E+0 4.949495E-8 5.183509E+0 4.635708E+0 5.766483E+0 5.000000E-8 5.183504E+0 4.635708E+0 5.766491E+0 | [Ramp] dV/dt_r 2.934E+0/1.540E-9 2.572E+0/2.484E-9 3.334E+0/1.152E-9 dV/dt_f 3.022E+0/2.065E-9 2.558E+0/3.201E-9 3.414E+0/1.858E-9 | |[End data_o | |====================================================================== [End]