|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74AC04 | Hex Inverter | SOIC_14 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] ac04sc_270.ibs | [File Rev] 1.0 | [Date] 08/30/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] 74AC04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.10p 0.06p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 o0b data_o 81m 3.37n 0.08p 3 a1 data_i 81m 2.56n 0.07p 4 o1b data_o 81m 2.57n 0.07p 5 a2 data_i 81m 2.56n 0.08p 6 o2b data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o5b data_o 101m 3.89n 0.10p 9 a5 data_i 101m 3.37n 0.10p 10 o4b data_o 81m 2.56n 0.08p 11 a4 data_i 81m 2.57n 0.06p 12 o3b data_o 81m 2.56n 0.08p 13 a3 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.1 Vinl=0.9 C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.0 2.7 3.3 | [GND Clamp] -3.000000E+0 -5.175995E+1 -3.636084E+1 -5.036172E+1 -2.900000E+0 -4.929134E+1 -3.471795E+1 -4.788703E+1 -2.800000E+0 -4.682432E+1 -3.307620E+1 -4.541366E+1 -2.700000E+0 -4.435906E+1 -3.143570E+1 -4.294177E+1 -2.600000E+0 -4.189576E+1 -2.979658E+1 -4.047153E+1 -2.500000E+0 -3.943464E+1 -2.815899E+1 -3.800314E+1 -2.400000E+0 -3.697599E+1 -2.652311E+1 -3.553685E+1 -2.300000E+0 -3.452014E+1 -2.488915E+1 -3.307294E+1 -2.200000E+0 -3.206748E+1 -2.325737E+1 -3.061178E+1 -2.100000E+0 -2.961850E+1 -2.162806E+1 -2.815383E+1 -2.000000E+0 -2.717384E+1 -2.000161E+1 -2.569964E+1 -1.900000E+0 -2.473426E+1 -1.837847E+1 -2.324996E+1 -1.800000E+0 -2.230078E+1 -1.675925E+1 -2.080575E+1 -1.700000E+0 -1.987476E+1 -1.514469E+1 -1.836833E+1 -1.600000E+0 -1.745803E+1 -1.353579E+1 -1.593957E+1 -1.500000E+0 -1.505322E+1 -1.193391E+1 -1.352217E+1 -1.400000E+0 -1.266420E+1 -1.034094E+1 -1.112037E+1 -1.300000E+0 -1.029707E+1 -8.759628E+0 -8.741222E+0 -1.200000E+0 -7.962124E+0 -7.194204E+0 -6.397756E+0 -1.100000E+0 -5.679427E+0 -5.651604E+0 -4.119389E+0 -1.000000E+0 -3.491924E+0 -4.144642E+0 -1.986014E+0 -9.000000E-1 -1.524443E+0 -2.698708E+0 -3.539586E-1 -8.000000E-1 -2.329538E-1 -1.377903E+0 -5.489750E-3 -7.000000E-1 -7.022104E-3 -3.775802E-1 -1.091460E-4 -6.000000E-1 -1.576889E-4 -2.927033E-2 -1.803116E-6 -5.000000E-1 -4.043745E-6 -1.224008E-3 -4.347523E-8 -4.000000E-1 -1.270667E-7 -4.986031E-5 -1.001506E-9 -3.000000E-1 -4.681780E-9 -2.176988E-6 -2.794298E-11 -2.000000E-1 -1.845653E-10 -1.522578E-7 -7.753798E-12 -1.000000E-1 -1.272848E-11 -5.855198E-8 -7.005507E-12 0.0 -6.050871E-12 -5.211589E-8 -6.600002E-12 1.000000E-1 -5.460077E-12 -5.006320E-8 -6.200374E-12 2.000000E-1 -5.052847E-12 -4.811839E-8 -5.798917E-12 3.000000E-1 -4.646061E-12 -4.617350E-8 -5.399237E-12 4.000000E-1 -4.241940E-12 -4.422849E-8 -5.000444E-12 5.000000E-1 -3.831602E-12 -4.228339E-8 -4.598988E-12 6.000000E-1 -3.426592E-12 -4.033818E-8 -4.197531E-12 7.000000E-1 -3.016254E-12 -3.839286E-8 -3.797851E-12 8.000000E-1 -2.607692E-12 -3.644743E-8 -3.403500E-12 9.000000E-1 -2.199130E-12 -3.450188E-8 -2.998490E-12 1.000000E+0 -1.790568E-12 -3.255622E-8 -2.600586E-12 1.100000E+0 -1.382006E-12 -3.061042E-8 -2.199130E-12 1.200000E+0 -9.841017E-13 -2.866449E-8 -1.804778E-12 1.300000E+0 -5.684342E-13 -2.671845E-8 -1.399769E-12 1.400000E+0 -1.634248E-13 -2.477225E-8 -1.008971E-12 1.500000E+0 2.486900E-13 -2.282593E-8 -5.968559E-13 1.600000E+0 6.465939E-13 -2.087945E-8 -1.989520E-13 1.700000E+0 1.065814E-12 -1.893283E-8 1.989520E-13 1.800000E+0 1.485034E-12 -1.698605E-8 6.039613E-13 1.900000E+0 1.875833E-12 -1.503911E-8 9.947598E-13 2.000000E+0 2.295053E-12 -1.309202E-8 1.399769E-12 2.100000E+0 2.707168E-12 -1.114474E-8 1.804778E-12 2.200000E+0 3.105072E-12 -9.197294E-9 2.195577E-12 2.300000E+0 3.531397E-12 -7.249703E-9 2.607692E-12 2.400000E+0 3.929301E-12 -5.301878E-9 2.991385E-12 2.500000E+0 4.348522E-12 -3.353890E-9 3.403500E-12 2.600000E+0 4.760636E-12 -1.405702E-9 3.808509E-12 2.700000E+0 5.186962E-12 5.443610E-10 4.206413E-12 2.800000E+0 5.570655E-12 4.741737E-7 4.590106E-12 2.900000E+0 5.982770E-12 1.256869E-5 5.002221E-12 3.000000E+0 6.423306E-12 3.209385E-4 5.414336E-12 | [POWER Clamp] 0.0 6.394885E-12 5.443610E-10 6.608047E-12 -1.000000E-1 7.815970E-12 4.741737E-7 6.991740E-12 -2.000000E-1 4.695266E-11 1.256869E-5 7.403855E-12 -3.000000E-1 1.604704E-9 3.196226E-4 8.625989E-12 -4.000000E-1 6.738917E-8 7.881217E-3 6.374989E-11 -5.000000E-1 3.024525E-6 1.152527E-1 3.904574E-9 -6.000000E-1 1.415744E-4 4.695118E-1 3.358744E-7 -7.000000E-1 6.671336E-3 9.566694E-1 3.765697E-5 -8.000000E-1 1.588404E-1 1.495842E+0 4.926715E-3 -9.000000E-1 6.807507E-1 2.059286E+0 2.070174E-1 -1.000000E+0 1.364565E+0 2.636649E+0 8.117810E-1 -1.100000E+0 2.105430E+0 3.222935E+0 1.537737E+0 -1.200000E+0 2.872354E+0 3.815392E+0 2.303634E+0 -1.300000E+0 3.654174E+0 4.412356E+0 3.087964E+0 -1.400000E+0 4.445546E+0 5.012750E+0 3.882958E+0 -1.500000E+0 5.243535E+0 5.615838E+0 4.684864E+0 -1.600000E+0 6.046368E+0 6.221095E+0 5.491598E+0 -1.700000E+0 6.852893E+0 6.828137E+0 6.301888E+0 -1.800000E+0 7.662322E+0 7.436670E+0 7.114904E+0 -1.900000E+0 8.474095E+0 8.046469E+0 7.930076E+0 -2.000000E+0 9.287797E+0 8.657354E+0 8.746992E+0 -2.100000E+0 1.010311E+1 9.269183E+0 9.565351E+0 -2.200000E+0 1.091980E+1 9.881837E+0 1.038492E+1 -2.300000E+0 1.173767E+1 1.049522E+1 1.120552E+1 -2.400000E+0 1.255657E+1 1.110925E+1 1.202701E+1 -2.500000E+0 1.337636E+1 1.172387E+1 1.284927E+1 -2.600000E+0 1.419694E+1 1.233900E+1 1.367221E+1 -2.700000E+0 1.501824E+1 1.295461E+1 1.449575E+1 -2.800000E+0 1.584016E+1 1.357065E+1 1.531982E+1 -2.900000E+0 1.666266E+1 1.418708E+1 1.614438E+1 -3.000000E+0 1.748567E+1 1.480387E+1 1.696937E+1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vmeas=1.5 Cref=50p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.0 2.7 3.3 | [Pullup] -3.000000E+0 1.471521E+1 1.232997E+1 1.423964E+1 -2.900000E+0 1.403302E+1 1.181877E+1 1.355587E+1 -2.800000E+0 1.335125E+1 1.130786E+1 1.287247E+1 -2.700000E+0 1.266995E+1 1.079728E+1 1.218946E+1 -2.600000E+0 1.198915E+1 1.028705E+1 1.150688E+1 -2.500000E+0 1.130893E+1 9.777218E+0 1.082481E+1 -2.400000E+0 1.062936E+1 9.267815E+0 1.014329E+1 -2.300000E+0 9.950505E+0 8.758892E+0 9.462414E+0 -2.200000E+0 9.272481E+0 8.250504E+0 8.782267E+0 -2.100000E+0 8.595408E+0 7.742719E+0 8.102967E+0 -2.000000E+0 7.919438E+0 7.235617E+0 7.424664E+0 -1.900000E+0 7.244765E+0 6.729293E+0 6.747546E+0 -1.800000E+0 6.571634E+0 6.223866E+0 6.071861E+0 -1.700000E+0 5.900371E+0 5.719483E+0 5.397946E+0 -1.600000E+0 5.231414E+0 5.216330E+0 4.726265E+0 -1.500000E+0 4.565373E+0 4.714648E+0 4.057496E+0 -1.400000E+0 3.903132E+0 4.214753E+0 3.392672E+0 -1.300000E+0 3.246038E+0 3.717074E+0 2.733482E+0 -1.200000E+0 2.596292E+0 3.222215E+0 2.082959E+0 -1.100000E+0 1.957820E+0 2.731056E+0 1.447346E+0 -1.000000E+0 1.338601E+0 2.244954E+0 8.438030E-1 -9.000000E-1 7.597482E-1 1.766144E+0 3.360158E-1 -8.000000E-1 2.889834E-1 1.298666E+0 1.322668E-1 -7.000000E-1 8.958693E-2 8.508236E-1 1.080996E-1 -6.000000E-1 6.282375E-2 4.445525E-1 9.257317E-2 -5.000000E-1 5.176734E-2 1.428039E-1 7.708302E-2 -4.000000E-1 4.116511E-2 3.976113E-2 6.157596E-2 -3.000000E-1 3.065700E-2 2.419366E-2 4.607871E-2 -2.000000E-1 2.026694E-2 1.575484E-2 3.062347E-2 -1.000000E-1 1.003279E-2 7.774801E-3 1.524856E-2 0.0 1.235782E-9 3.696897E-8 1.240358E-9 1.000000E-1 -9.591246E-3 -7.418258E-3 -1.465872E-2 2.000000E-1 -1.854670E-2 -1.435674E-2 -2.832264E-2 3.000000E-1 -2.688264E-2 -2.083131E-2 -4.102548E-2 4.000000E-1 -3.461489E-2 -2.685723E-2 -5.279972E-2 5.000000E-1 -4.175879E-2 -3.244918E-2 -6.367669E-2 6.000000E-1 -4.832928E-2 -3.762128E-2 -7.368651E-2 7.000000E-1 -5.434083E-2 -4.238707E-2 -8.285823E-2 8.000000E-1 -5.980750E-2 -4.675958E-2 -9.121979E-2 9.000000E-1 -6.474294E-2 -5.075134E-2 -9.879809E-2 1.000000E+0 -6.916041E-2 -5.437439E-2 -1.056190E-1 1.100000E+0 -7.307278E-2 -5.764029E-2 -1.117074E-1 1.200000E+0 -7.649253E-2 -6.056019E-2 -1.170874E-1 1.300000E+0 -7.943180E-2 -6.314478E-2 -1.217818E-1 1.400000E+0 -8.190236E-2 -6.540438E-2 -1.258131E-1 1.500000E+0 -8.391563E-2 -6.734887E-2 -1.292024E-1 1.600000E+0 -8.548271E-2 -6.898779E-2 -1.319703E-1 1.700000E+0 -8.661436E-2 -7.033032E-2 -1.341367E-1 1.800000E+0 -8.732105E-2 -7.138528E-2 -1.357204E-1 1.900000E+0 -8.783129E-2 -7.239812E-2 -1.367398E-1 2.000000E+0 -8.839024E-2 -7.346634E-2 -1.380315E-1 2.100000E+0 -8.895297E-2 -7.454877E-2 -1.393659E-1 2.200000E+0 -8.951952E-2 -7.564566E-2 -1.407081E-1 2.300000E+0 -9.008993E-2 -7.675723E-2 -1.420585E-1 2.400000E+0 -9.066422E-2 -7.788373E-2 -1.434172E-1 2.500000E+0 -9.124244E-2 -7.902541E-2 -1.447845E-1 2.600000E+0 -9.182462E-2 -8.018252E-2 -1.461607E-1 2.700000E+0 -9.241079E-2 -8.135532E-2 -1.475459E-1 2.800000E+0 -9.300099E-2 -8.254407E-2 -1.489405E-1 2.900000E+0 -9.359526E-2 -8.374921E-2 -1.503447E-1 3.000000E+0 -9.419363E-2 -8.497395E-2 -1.517587E-1 3.100000E+0 -9.479614E-2 -8.627768E-2 -1.531828E-1 3.200000E+0 -9.540282E-2 -8.903845E-2 -1.546171E-1 3.300000E+0 -9.601375E-2 -1.202560E-1 -1.560619E-1 3.400000E+0 -9.662942E-2 -3.500269E-1 -1.575175E-1 3.500000E+0 -9.726525E-2 -8.109034E-1 -1.589840E-1 3.600000E+0 -9.854033E-2 -1.365252E+0 -1.604618E-1 3.700000E+0 -1.186632E-1 -1.958732E+0 -1.619509E-1 3.800000E+0 -3.514455E-1 -2.572543E+0 -1.634520E-1 3.900000E+0 -1.005972E+0 -3.198713E+0 -1.649762E-1 4.000000E+0 -1.841281E+0 -3.833027E+0 -1.670859E-1 4.100000E+0 -2.740274E+0 -4.473127E+0 -1.840397E-1 4.200000E+0 -3.669439E+0 -5.117537E+0 -4.748571E-1 4.300000E+0 -4.616073E+0 -5.765281E+0 -1.221669E+0 4.400000E+0 -5.573869E+0 -6.415677E+0 -2.105267E+0 4.500000E+0 -6.539436E+0 -7.068234E+0 -3.033935E+0 4.600000E+0 -7.510712E+0 -7.722587E+0 -3.984414E+0 4.700000E+0 -8.486354E+0 -8.378453E+0 -4.947397E+0 4.800000E+0 -9.465439E+0 -9.035616E+0 -5.918528E+0 4.900000E+0 -1.044731E+1 -9.693900E+0 -6.895378E+0 5.000000E+0 -1.143147E+1 -1.035316E+1 -7.876456E+0 5.100000E+0 -1.241757E+1 -1.101329E+1 -8.860788E+0 5.200000E+0 -1.340530E+1 -1.167420E+1 -9.847698E+0 5.300000E+0 -1.439444E+1 -1.233579E+1 -1.083670E+1 5.400000E+0 -1.538481E+1 -1.299800E+1 -1.182744E+1 5.500000E+0 -1.637626E+1 -1.366078E+1 -1.281964E+1 5.600000E+0 -1.736867E+1 -1.432407E+1 -1.381309E+1 5.700000E+0 -1.836192E+1 -1.498784E+1 -1.480762E+1 5.800000E+0 -1.935593E+1 -1.565204E+1 -1.580308E+1 5.900000E+0 -2.035063E+1 -1.631665E+1 -1.679938E+1 6.000000E+0 -2.134596E+1 -1.698162E+1 -1.779642E+1 | [Pulldown] -3.000000E+0 -2.124410E+1 -1.488218E+1 -2.060588E+1 -2.900000E+0 -2.024926E+1 -1.422000E+1 -1.960852E+1 -2.800000E+0 -1.925503E+1 -1.355827E+1 -1.861169E+1 -2.700000E+0 -1.826149E+1 -1.289705E+1 -1.761543E+1 -2.600000E+0 -1.726871E+1 -1.223638E+1 -1.661982E+1 -2.500000E+0 -1.627677E+1 -1.157633E+1 -1.562494E+1 -2.400000E+0 -1.528579E+1 -1.091696E+1 -1.463087E+1 -2.300000E+0 -1.429589E+1 -1.025837E+1 -1.363775E+1 -2.200000E+0 -1.330722E+1 -9.600628E+0 -1.264569E+1 -2.100000E+0 -1.231997E+1 -8.943864E+0 -1.165489E+1 -2.000000E+0 -1.133437E+1 -8.288218E+0 -1.066556E+1 -1.900000E+0 -1.035071E+1 -7.633868E+0 -9.677979E+0 -1.800000E+0 -9.369382E+0 -6.981039E+0 -8.692531E+0 -1.700000E+0 -8.390882E+0 -6.330019E+0 -7.709721E+0 -1.600000E+0 -7.415894E+0 -5.681185E+0 -6.730264E+0 -1.500000E+0 -6.445396E+0 -5.035043E+0 -5.755204E+0 -1.400000E+0 -5.480834E+0 -4.392299E+0 -4.786179E+0 -1.300000E+0 -4.524393E+0 -3.753969E+0 -3.825941E+0 -1.200000E+0 -3.579708E+0 -3.121615E+0 -2.879455E+0 -1.100000E+0 -2.653474E+0 -2.497695E+0 -1.957352E+0 -1.000000E+0 -1.759957E+0 -1.886600E+0 -1.088950E+0 -9.000000E-1 -9.373717E-1 -1.297002E+0 -3.976782E-1 -8.000000E-1 -3.211364E-1 -7.492096E-1 -1.854777E-1 -7.000000E-1 -1.237752E-1 -3.017831E-1 -1.578652E-1 -6.000000E-1 -9.538485E-2 -9.055192E-2 -1.373331E-1 -5.000000E-1 -7.967794E-2 -5.253462E-2 -1.162402E-1 -4.000000E-1 -6.412605E-2 -4.026853E-2 -9.447100E-2 -3.000000E-1 -4.835671E-2 -3.016506E-2 -7.199183E-2 -2.000000E-1 -3.238723E-2 -2.006877E-2 -4.877264E-2 -1.000000E-1 -1.625253E-2 -9.991138E-3 -2.478424E-2 0.0 -2.731441E-11 -9.272729E-8 1.416385E-8 1.000000E-1 1.548787E-2 9.436908E-3 2.375587E-2 2.000000E-1 2.945037E-2 1.795446E-2 4.483931E-2 3.000000E-1 4.200230E-2 2.561619E-2 6.351707E-2 4.000000E-1 5.324786E-2 3.248032E-2 8.002396E-2 5.000000E-1 6.328174E-2 3.860014E-2 9.456713E-2 6.000000E-1 7.219013E-2 4.402451E-2 1.073297E-1 7.000000E-1 8.005159E-2 4.373784E-2 1.184738E-1 8.000000E-1 8.693785E-2 4.855696E-2 1.281437E-1 9.000000E-1 8.817117E-2 5.277739E-2 1.276930E-1 1.000000E+0 9.395690E-2 5.643060E-2 1.357548E-1 1.100000E+0 9.891397E-2 5.954955E-2 1.427089E-1 1.200000E+0 1.030916E-1 6.216730E-2 1.485796E-1 1.300000E+0 1.065364E-1 6.432310E-2 1.534470E-1 1.400000E+0 1.092931E-1 6.610620E-2 1.567493E-1 1.500000E+0 1.113537E-1 6.764948E-2 1.581186E-1 1.600000E+0 1.122520E-1 6.813799E-2 1.594446E-1 1.700000E+0 1.134271E-1 6.861235E-2 1.607402E-1 1.800000E+0 1.138638E-1 6.908567E-2 1.620629E-1 1.900000E+0 1.142778E-1 6.956019E-2 1.636718E-1 2.000000E+0 1.146868E-1 7.003601E-2 1.642569E-1 2.100000E+0 1.150948E-1 7.051315E-2 1.648362E-1 2.200000E+0 1.155033E-1 7.099161E-2 1.654079E-1 2.300000E+0 1.159124E-1 7.147138E-2 1.659761E-1 2.400000E+0 1.163222E-1 7.195246E-2 1.665446E-1 2.500000E+0 1.167326E-1 7.243485E-2 1.671133E-1 2.600000E+0 1.171436E-1 7.291855E-2 1.676822E-1 2.700000E+0 1.175553E-1 7.340355E-2 1.682514E-1 2.800000E+0 1.179676E-1 7.389043E-2 1.688209E-1 2.900000E+0 1.183805E-1 7.439268E-2 1.693906E-1 3.000000E+0 1.187940E-1 7.525478E-2 1.699606E-1 3.100000E+0 1.192082E-1 8.473208E-2 1.705309E-1 3.200000E+0 1.196230E-1 1.957289E-1 1.711015E-1 3.300000E+0 1.200384E-1 5.091141E-1 1.716724E-1 3.400000E+0 1.204546E-1 9.204986E-1 1.722436E-1 3.500000E+0 1.208833E-1 1.370934E+0 1.728152E-1 3.600000E+0 1.218584E-1 1.840083E+0 1.733870E-1 3.700000E+0 1.444270E-1 2.320130E+0 1.739592E-1 3.800000E+0 3.733112E-1 2.807237E+0 1.745318E-1 3.900000E+0 8.648448E-1 3.299263E+0 1.751063E-1 4.000000E+0 1.451065E+0 3.794901E+0 1.758442E-1 4.100000E+0 2.073773E+0 4.293300E+0 1.933072E-1 4.200000E+0 2.714379E+0 4.793874E+0 4.597657E-1 4.300000E+0 3.365627E+0 5.296205E+0 9.983337E-1 4.400000E+0 4.023884E+0 5.799984E+0 1.612278E+0 4.500000E+0 4.687087E+0 6.304976E+0 2.252301E+0 4.600000E+0 5.353960E+0 6.810999E+0 2.905523E+0 4.700000E+0 6.023661E+0 7.317909E+0 3.566626E+0 4.800000E+0 6.695606E+0 7.825590E+0 4.232943E+0 4.900000E+0 7.369374E+0 8.333946E+0 4.902954E+0 5.000000E+0 8.044650E+0 8.842899E+0 5.575717E+0 5.100000E+0 8.721197E+0 9.352384E+0 6.250606E+0 5.200000E+0 9.398826E+0 9.862346E+0 6.927188E+0 5.300000E+0 1.007739E+1 1.037274E+1 7.605146E+0 5.400000E+0 1.075677E+1 1.088352E+1 8.284247E+0 5.500000E+0 1.143686E+1 1.139465E+1 8.964312E+0 5.600000E+0 1.211759E+1 1.190611E+1 9.645199E+0 5.700000E+0 1.279888E+1 1.241786E+1 1.032680E+1 5.800000E+0 1.348068E+1 1.292989E+1 1.100901E+1 5.900000E+0 1.416294E+1 1.344216E+1 1.169178E+1 6.000000E+0 1.484561E+1 1.395468E+1 1.237503E+1 | [Falling Waveform] R_fixture=100 V_fixture=3.0 V_fixture_min=2.7 V_fixture_max=3.3 0.0 3.000000E+0 2.700000E+0 3.300000E+0 5.050505E-10 3.000005E+0 2.700045E+0 3.300004E+0 1.010101E-9 3.000005E+0 2.700017E+0 3.300001E+0 1.515152E-9 2.999982E+0 2.699957E+0 3.299983E+0 2.020202E-9 2.999951E+0 2.699861E+0 3.299942E+0 2.525253E-9 2.999901E+0 2.699714E+0 3.299935E+0 3.030303E-9 2.999866E+0 2.699587E+0 3.301477E+0 3.535354E-9 3.001785E+0 2.700316E+0 3.312259E+0 4.040404E-9 3.008479E+0 2.702570E+0 3.336009E+0 4.545455E-9 3.020754E+0 2.705920E+0 3.264387E+0 5.050505E-9 3.033986E+0 2.710281E+0 2.836959E+0 5.555556E-9 3.013811E+0 2.716014E+0 2.305351E+0 6.060606E-9 2.826263E+0 2.723795E+0 1.757055E+0 6.565657E-9 2.528517E+0 2.730840E+0 1.192784E+0 7.070707E-9 2.171189E+0 2.728197E+0 7.092799E-1 7.575758E-9 1.775821E+0 2.680416E+0 4.637189E-1 8.080808E-9 1.351531E+0 2.574686E+0 4.257294E-1 8.585859E-9 9.457830E-1 2.436281E+0 4.129894E-1 9.090909E-9 6.526739E-1 2.272956E+0 3.946794E-1 9.595960E-9 4.967855E-1 2.081703E+0 3.698343E-1 1.010101E-8 4.409601E-1 1.870490E+0 3.474135E-1 1.060606E-8 4.224679E-1 1.649378E+0 3.286516E-1 1.111111E-8 4.112989E-1 1.426771E+0 3.132348E-1 1.161616E-8 3.997716E-1 1.209020E+0 3.004332E-1 1.212121E-8 3.865677E-1 1.005192E+0 2.897132E-1 1.262626E-8 3.729967E-1 8.303845E-1 2.806490E-1 1.313131E-8 3.602553E-1 6.970310E-1 2.729175E-1 1.363636E-8 3.488008E-1 6.098785E-1 2.662759E-1 1.414141E-8 3.387263E-1 5.584447E-1 2.605302E-1 1.464646E-8 3.299354E-1 5.265505E-1 2.555367E-1 1.515152E-8 3.222656E-1 5.061292E-1 2.511707E-1 1.565657E-8 3.155595E-1 4.919755E-1 2.473349E-1 1.616162E-8 3.096767E-1 4.815846E-1 2.439435E-1 1.666667E-8 3.044991E-1 4.732552E-1 2.409280E-1 1.717172E-8 2.999267E-1 4.659886E-1 2.382102E-1 1.767677E-8 2.958770E-1 4.592350E-1 2.356850E-1 1.818182E-8 2.922785E-1 4.527428E-1 2.329855E-1 1.868687E-8 2.890741E-1 4.464373E-1 2.296732E-1 1.919192E-8 2.862126E-1 4.403551E-1 2.256994E-1 1.969697E-8 2.836530E-1 4.345617E-1 2.215868E-1 2.020202E-8 2.813575E-1 4.291140E-1 2.176344E-1 2.070707E-8 2.792963E-1 4.240457E-1 2.138968E-1 2.121212E-8 2.774409E-1 4.193712E-1 2.103267E-1 2.171717E-8 2.757705E-1 4.150866E-1 2.068857E-1 2.222222E-8 2.742630E-1 4.111780E-1 2.035852E-1 2.272727E-8 2.729007E-1 4.076230E-1 2.004011E-1 2.323232E-8 2.716651E-1 4.043971E-1 1.973326E-1 2.373737E-8 2.705434E-1 4.014731E-1 1.943618E-1 2.424242E-8 2.695159E-1 3.988255E-1 1.914873E-1 2.474747E-8 2.685770E-1 3.964284E-1 1.887082E-1 2.525253E-8 2.677224E-1 3.942587E-1 1.860138E-1 2.575758E-8 2.669056E-1 3.922939E-1 1.833977E-1 2.626263E-8 2.661458E-1 3.905154E-1 1.808712E-1 2.676768E-8 2.653407E-1 3.889037E-1 1.784046E-1 2.727273E-8 2.644019E-1 3.874425E-1 1.760070E-1 2.777778E-8 2.630811E-1 3.861169E-1 1.736869E-1 2.828283E-8 2.613824E-1 3.849142E-1 1.714343E-1 2.878788E-8 2.594789E-1 3.838236E-1 1.692560E-1 2.929293E-8 2.576189E-1 3.828319E-1 1.671646E-1 2.979798E-8 2.557930E-1 3.819273E-1 1.651501E-1 3.030303E-8 2.539960E-1 3.811163E-1 1.632313E-1 3.080808E-8 2.522584E-1 3.803776E-1 1.613984E-1 3.131313E-8 2.505395E-1 3.796951E-1 1.596500E-1 3.181818E-8 2.488604E-1 3.790761E-1 1.579889E-1 3.232323E-8 2.472091E-1 3.785262E-1 1.564157E-1 3.282828E-8 2.455971E-1 3.780173E-1 1.549175E-1 3.333333E-8 2.440011E-1 3.775528E-1 1.534907E-1 3.383838E-8 2.424343E-1 3.771235E-1 1.521420E-1 3.434343E-8 2.408942E-1 3.767425E-1 1.508500E-1 3.484848E-8 2.393888E-1 3.763918E-1 1.496380E-1 3.535354E-8 2.378941E-1 3.760711E-1 1.484959E-1 3.585859E-8 2.364154E-1 3.757734E-1 1.474076E-1 3.636364E-8 2.349654E-1 3.755088E-1 1.463791E-1 3.686869E-8 2.335503E-1 3.752588E-1 1.454221E-1 3.737374E-8 2.321496E-1 3.750447E-1 1.445114E-1 3.787879E-8 2.307622E-1 3.748387E-1 1.436697E-1 3.838384E-8 2.294058E-1 3.746560E-1 1.428797E-1 3.888889E-8 2.280602E-1 3.744547E-1 1.421401E-1 3.939394E-8 2.267572E-1 3.743117E-1 1.414452E-1 3.989899E-8 2.254710E-1 3.741749E-1 1.408025E-1 4.040404E-8 2.242049E-1 3.740508E-1 1.401835E-1 4.090909E-8 2.229502E-1 3.738995E-1 1.396265E-1 4.141414E-8 2.217346E-1 3.738045E-1 1.390951E-1 4.191919E-8 2.205220E-1 3.737002E-1 1.386146E-1 4.242424E-8 2.193404E-1 3.736320E-1 1.381653E-1 4.292929E-8 2.181580E-1 3.735357E-1 1.377804E-1 4.343434E-8 2.170442E-1 3.734691E-1 1.374224E-1 4.393939E-8 2.159335E-1 3.733591E-1 1.371377E-1 4.444444E-8 2.148733E-1 3.733134E-1 1.368792E-1 4.494949E-8 2.138217E-1 3.732242E-1 1.366748E-1 4.545455E-8 2.128255E-1 3.731836E-1 1.364820E-1 4.595960E-8 2.118359E-1 3.730864E-1 1.363620E-1 4.646465E-8 2.108811E-1 3.730782E-1 1.362518E-1 4.696970E-8 2.099375E-1 3.729918E-1 1.361893E-1 4.747475E-8 2.090539E-1 3.729283E-1 1.361340E-1 4.797980E-8 2.081578E-1 3.728338E-1 1.361369E-1 4.848485E-8 2.073214E-1 3.728048E-1 1.361046E-1 4.898990E-8 2.065010E-1 3.726582E-1 1.361186E-1 4.949495E-8 2.057149E-1 3.725953E-1 1.360872E-1 5.000000E-8 2.049226E-1 3.724855E-1 1.361117E-1 | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.698700E+0 2.355675E+0 3.080994E+0 5.050505E-10 2.698696E+0 2.355647E+0 3.080994E+0 1.010101E-9 2.698685E+0 2.355515E+0 3.080983E+0 1.515152E-9 2.698678E+0 2.355485E+0 3.081000E+0 2.020202E-9 2.698746E+0 2.355624E+0 3.081071E+0 2.525253E-9 2.698920E+0 2.356073E+0 3.081254E+0 3.030303E-9 2.699265E+0 2.356941E+0 3.081123E+0 3.535354E-9 2.699091E+0 2.358053E+0 3.070376E+0 4.040404E-9 2.685579E+0 2.356282E+0 2.969481E+0 4.545455E-9 2.636738E+0 2.346919E+0 2.022165E+0 5.050505E-9 2.463780E+0 2.324482E+0 8.283572E-1 5.555556E-9 1.815818E+0 2.279818E+0 2.123230E-1 6.060606E-9 9.373837E-1 2.188787E+0 1.348980E-1 6.565657E-9 3.875902E-1 1.969282E+0 1.752899E-1 7.070707E-9 1.271295E-1 1.507480E+0 1.825940E-1 7.575758E-9 7.813498E-2 9.367177E-1 1.655076E-1 8.080808E-9 1.086607E-1 5.017472E-1 1.491413E-1 8.585859E-9 1.292398E-1 2.431515E-1 1.363638E-1 9.090909E-9 1.303504E-1 1.367979E-1 1.265724E-1 9.595960E-9 1.241759E-1 1.266435E-1 1.187938E-1 1.010101E-8 1.168888E-1 1.336335E-1 1.125794E-1 1.060606E-8 1.102723E-1 1.440092E-1 1.074840E-1 1.111111E-8 1.046200E-1 1.501907E-1 1.032783E-1 1.161616E-8 9.986276E-2 1.516917E-1 9.974782E-2 1.212121E-8 9.586111E-2 1.497143E-1 9.676101E-2 1.262626E-8 9.247549E-2 1.457958E-1 9.420382E-2 1.313131E-8 8.958995E-2 1.410430E-1 9.199768E-2 1.363636E-8 8.711534E-2 1.361377E-1 9.007250E-2 1.414141E-8 8.497867E-2 1.314406E-1 8.836226E-2 1.464646E-8 8.312372E-2 1.271277E-1 8.678239E-2 1.515152E-8 8.150607E-2 1.232480E-1 8.509289E-2 1.565657E-8 8.008990E-2 1.197996E-1 8.274474E-2 1.616162E-8 7.884345E-2 1.167540E-1 7.953786E-2 1.666667E-8 7.774146E-2 1.140717E-1 7.629795E-2 1.717172E-8 7.676419E-2 1.117106E-1 7.320098E-2 1.767677E-8 7.589097E-2 1.096311E-1 7.025484E-2 1.818182E-8 7.511606E-2 1.077969E-1 6.741526E-2 1.868687E-8 7.442038E-2 1.061764E-1 6.467243E-2 1.919192E-8 7.378097E-2 1.047419E-1 6.203174E-2 1.969697E-8 7.321459E-2 1.034692E-1 5.946363E-2 2.020202E-8 7.268685E-2 1.023386E-1 5.697593E-2 2.070707E-8 7.218975E-2 1.013311E-1 5.456218E-2 2.121212E-8 7.169216E-2 1.004328E-1 5.220096E-2 2.171717E-8 7.111854E-2 9.962928E-2 4.990317E-2 2.222222E-8 7.030114E-2 9.890680E-2 4.766297E-2 2.272727E-8 6.907042E-2 9.826131E-2 4.547992E-2 2.323232E-8 6.752710E-2 9.769049E-2 4.334109E-2 2.373737E-8 6.593164E-2 9.715758E-2 4.125386E-2 2.424242E-8 6.441359E-2 9.670795E-2 3.920613E-2 2.474747E-8 6.288514E-2 9.627608E-2 3.721239E-2 2.525253E-8 6.142914E-2 9.590731E-2 3.525140E-2 2.575758E-8 5.996223E-2 9.555260E-2 3.334462E-2 2.626263E-8 5.855536E-2 9.525385E-2 3.147114E-2 2.676768E-8 5.713387E-2 9.495976E-2 2.965955E-2 2.727273E-8 5.576538E-2 9.472069E-2 2.787740E-2 2.777778E-8 5.438787E-2 9.447816E-2 2.616828E-2 2.828283E-8 5.305413E-2 9.428930E-2 2.450730E-2 2.878788E-8 5.172199E-2 9.408537E-2 2.292531E-2 2.929293E-8 5.042185E-2 9.392289E-2 2.140386E-2 2.979798E-8 4.912565E-2 9.374981E-2 1.995441E-2 3.030303E-8 4.785779E-2 9.361864E-2 1.856682E-2 3.080808E-8 4.659287E-2 9.347911E-2 1.725853E-2 3.131313E-8 4.535464E-2 9.336794E-2 1.599316E-2 3.181818E-8 4.412135E-2 9.324722E-2 1.481354E-2 3.232323E-8 4.291054E-2 9.314973E-2 1.367098E-2 3.282828E-8 4.170685E-2 9.304655E-2 1.260074E-2 3.333333E-8 4.051825E-2 9.296750E-2 1.156605E-2 3.383838E-8 3.934019E-2 9.287471E-2 1.061289E-2 3.434343E-8 3.818136E-2 9.279735E-2 9.680995E-3 3.484848E-8 3.703430E-2 9.271520E-2 8.832991E-3 3.535354E-8 3.590003E-2 9.263809E-2 8.004730E-3 3.585859E-8 3.477806E-2 9.254562E-2 7.246088E-3 3.636364E-8 3.367071E-2 9.245996E-2 6.508784E-3 3.686869E-8 3.258097E-2 9.234668E-2 5.850286E-3 3.737374E-8 3.150025E-2 9.221609E-2 5.190279E-3 3.787879E-8 3.043449E-2 9.203451E-2 4.630709E-3 3.838384E-8 2.938067E-2 9.180389E-2 4.053552E-3 3.888889E-8 2.834616E-2 9.146864E-2 3.556704E-3 3.939394E-8 2.732306E-2 9.100423E-2 3.044517E-3 3.989899E-8 2.631890E-2 9.041585E-2 2.622190E-3 4.040404E-8 2.532613E-2 8.974542E-2 2.168558E-3 4.090909E-8 2.435568E-2 8.905042E-2 1.814378E-3 4.141414E-8 2.339909E-2 8.831869E-2 1.455346E-3 4.191919E-8 2.247178E-2 8.760676E-2 1.166754E-3 4.242424E-8 2.155850E-2 8.686359E-2 8.808562E-4 4.292929E-8 2.067721E-2 8.617131E-2 6.889796E-4 4.343434E-8 1.981150E-2 8.540757E-2 4.809923E-4 4.393939E-8 1.897825E-2 8.469362E-2 3.488924E-4 4.444444E-8 1.816373E-2 8.396044E-2 1.956440E-4 4.494949E-8 1.738916E-2 8.327720E-2 1.432308E-4 4.545455E-8 1.661975E-2 8.251400E-2 5.374284E-5 4.595960E-8 1.587278E-2 8.181192E-2 4.221020E-5 4.646465E-8 1.515331E-2 8.108772E-2 -4.428859E-6 4.696970E-8 1.446936E-2 8.037398E-2 2.882070E-5 4.747475E-8 1.378337E-2 7.963995E-2 -9.495777E-6 4.797980E-8 1.313646E-2 7.892787E-2 2.704227E-5 4.848485E-8 1.250377E-2 7.820287E-2 -1.123015E-5 4.898990E-8 1.188029E-2 7.751117E-2 2.770964E-5 4.949495E-8 1.129471E-2 7.677026E-2 -5.465161E-6 5.000000E-8 1.070938E-2 7.601985E-2 -1.123391E-5 | [Rising Waveform] R_fixture=100 V_fixture=3.0 V_fixture_min=2.7 V_fixture_max=3.3 0.0 1.898651E-1 2.806010E-1 1.360040E-1 5.050505E-10 1.898662E-1 2.806127E-1 1.360052E-1 1.010101E-9 1.898687E-1 2.806318E-1 1.360059E-1 1.515152E-9 1.898621E-1 2.806697E-1 1.359987E-1 2.020202E-9 1.898240E-1 2.806178E-1 1.359543E-1 2.525253E-9 1.897187E-1 2.804443E-1 1.358407E-1 3.030303E-9 1.895937E-1 2.800709E-1 1.370220E-1 3.535354E-9 1.934035E-1 2.799916E-1 1.585090E-1 4.040404E-9 2.126723E-1 2.837505E-1 2.751908E-1 4.545455E-9 2.714089E-1 2.963643E-1 1.213234E+0 5.050505E-9 4.562662E-1 3.240847E-1 2.565373E+0 5.555556E-9 1.178230E+0 3.799177E-1 3.160980E+0 6.060606E-9 2.105083E+0 4.966422E-1 3.275650E+0 6.565657E-9 2.685229E+0 7.733438E-1 3.290557E+0 7.070707E-9 2.906331E+0 1.312056E+0 3.292833E+0 7.575758E-9 2.977757E+0 1.873603E+0 3.294669E+0 8.080808E-9 2.989487E+0 2.295919E+0 3.295725E+0 8.585859E-9 2.991845E+0 2.534051E+0 3.296638E+0 9.090909E-9 2.993704E+0 2.632659E+0 3.297271E+0 9.595960E-9 2.994929E+0 2.665186E+0 3.297791E+0 1.010101E-8 2.995927E+0 2.680456E+0 3.298188E+0 1.060606E-8 2.996678E+0 2.686431E+0 3.298512E+0 1.111111E-8 2.997277E+0 2.689761E+0 3.298774E+0 1.161616E-8 2.997753E+0 2.692008E+0 3.298983E+0 1.212121E-8 2.998142E+0 2.693606E+0 3.299156E+0 1.262626E-8 2.998461E+0 2.694816E+0 3.299297E+0 1.313131E-8 2.998715E+0 2.695753E+0 3.299414E+0 1.363636E-8 2.998928E+0 2.696495E+0 3.299509E+0 1.414141E-8 2.999101E+0 2.697090E+0 3.299587E+0 1.464646E-8 2.999248E+0 2.697573E+0 3.299660E+0 1.515152E-8 2.999367E+0 2.697977E+0 3.299710E+0 1.565657E-8 2.999467E+0 2.698303E+0 3.299758E+0 1.616162E-8 2.999553E+0 2.698566E+0 3.299798E+0 1.666667E-8 2.999625E+0 2.698793E+0 3.299829E+0 1.717172E-8 2.999683E+0 2.698981E+0 3.299858E+0 1.767677E-8 2.999731E+0 2.699140E+0 3.299879E+0 1.818182E-8 2.999773E+0 2.699270E+0 3.299900E+0 1.868687E-8 2.999809E+0 2.699382E+0 3.299915E+0 1.919192E-8 2.999837E+0 2.699473E+0 3.299929E+0 1.969697E-8 2.999864E+0 2.699553E+0 3.299940E+0 2.020202E-8 2.999884E+0 2.699610E+0 3.299950E+0 2.070707E-8 2.999903E+0 2.699679E+0 3.299958E+0 2.121212E-8 2.999918E+0 2.699718E+0 3.299965E+0 2.171717E-8 2.999931E+0 2.699766E+0 3.299970E+0 2.222222E-8 2.999941E+0 2.699790E+0 3.299975E+0 2.272727E-8 2.999950E+0 2.699834E+0 3.299979E+0 2.323232E-8 2.999958E+0 2.699850E+0 3.299982E+0 2.373737E-8 2.999965E+0 2.699875E+0 3.299985E+0 2.424242E-8 2.999970E+0 2.699886E+0 3.299987E+0 2.474747E-8 2.999975E+0 2.699905E+0 3.299989E+0 2.525253E-8 2.999979E+0 2.699911E+0 3.299991E+0 2.575758E-8 2.999982E+0 2.699925E+0 3.299992E+0 2.626263E-8 2.999984E+0 2.699930E+0 3.299993E+0 2.676768E-8 2.999986E+0 2.699950E+0 3.299994E+0 2.727273E-8 2.999989E+0 2.699948E+0 3.299995E+0 2.777778E-8 2.999991E+0 2.699963E+0 3.299996E+0 2.828283E-8 2.999993E+0 2.699959E+0 3.299996E+0 2.878788E-8 2.999992E+0 2.699973E+0 3.299997E+0 2.929293E-8 2.999995E+0 2.699966E+0 3.299997E+0 2.979798E-8 2.999994E+0 2.699982E+0 3.299998E+0 3.030303E-8 2.999994E+0 2.699971E+0 3.299998E+0 3.080808E-8 2.999992E+0 2.699987E+0 3.299999E+0 3.131313E-8 2.999998E+0 2.699973E+0 3.299998E+0 3.181818E-8 2.999996E+0 2.699993E+0 3.299999E+0 3.232323E-8 2.999998E+0 2.699976E+0 3.299998E+0 3.282828E-8 2.999996E+0 2.699995E+0 3.299999E+0 3.333333E-8 2.999998E+0 2.699975E+0 3.299998E+0 3.383838E-8 2.999997E+0 2.699990E+0 3.299999E+0 3.434343E-8 2.999999E+0 2.699975E+0 3.299998E+0 3.484848E-8 2.999997E+0 2.699999E+0 3.299999E+0 3.535354E-8 2.999999E+0 2.699974E+0 3.299998E+0 3.585859E-8 2.999996E+0 2.699996E+0 3.299999E+0 3.636364E-8 2.999999E+0 2.699981E+0 3.299998E+0 3.686869E-8 2.999997E+0 2.699997E+0 3.299999E+0 3.737374E-8 2.999999E+0 2.699984E+0 3.299998E+0 3.787879E-8 2.999997E+0 2.699996E+0 3.299999E+0 3.838384E-8 2.999999E+0 2.699983E+0 3.299998E+0 3.888889E-8 2.999996E+0 2.699995E+0 3.299999E+0 3.939394E-8 2.999999E+0 2.699985E+0 3.299998E+0 3.989899E-8 2.999997E+0 2.699995E+0 3.299999E+0 4.040404E-8 2.999999E+0 2.699985E+0 3.299998E+0 4.090909E-8 2.999996E+0 2.699995E+0 3.299999E+0 4.141414E-8 2.999999E+0 2.699985E+0 3.299998E+0 4.191919E-8 2.999997E+0 2.699994E+0 3.299999E+0 4.242424E-8 2.999999E+0 2.699986E+0 3.299998E+0 4.292929E-8 2.999997E+0 2.699994E+0 3.299999E+0 4.343434E-8 2.999999E+0 2.699986E+0 3.299998E+0 4.393939E-8 2.999996E+0 2.699995E+0 3.299999E+0 4.444444E-8 2.999999E+0 2.699986E+0 3.299998E+0 4.494949E-8 2.999996E+0 2.699994E+0 3.299999E+0 4.545455E-8 2.999999E+0 2.699987E+0 3.299998E+0 4.595960E-8 2.999996E+0 2.699993E+0 3.299999E+0 4.646465E-8 2.999999E+0 2.699987E+0 3.299998E+0 4.696970E-8 2.999996E+0 2.699993E+0 3.299999E+0 4.747475E-8 2.999999E+0 2.699989E+0 3.299998E+0 4.797980E-8 2.999997E+0 2.699993E+0 3.299999E+0 4.848485E-8 2.999999E+0 2.699989E+0 3.299998E+0 4.898990E-8 2.999996E+0 2.699993E+0 3.299999E+0 4.949495E-8 2.999999E+0 2.699989E+0 3.299998E+0 5.000000E-8 2.999996E+0 2.699989E+0 3.299999E+0 | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 8.491970E-7 0.0 5.050505E-10 -2.606733E-7 -1.874263E-6 -1.675688E-7 1.010101E-9 8.597370E-7 -5.576615E-6 1.064959E-6 1.515152E-9 7.655104E-6 3.147649E-5 8.404321E-6 2.020202E-9 2.286121E-5 6.910908E-5 2.306705E-5 2.525253E-9 4.366134E-5 1.299130E-4 4.051613E-5 3.030303E-9 -1.117202E-5 1.873417E-4 -1.306265E-3 3.535354E-9 -1.531439E-3 -1.711815E-4 -6.386603E-3 4.040404E-9 -4.598402E-3 -1.241392E-3 -1.756124E-2 4.545455E-9 -9.718639E-3 -2.784116E-3 9.754520E-2 5.050505E-9 -1.885022E-2 -4.857987E-3 8.033288E-1 5.555556E-9 3.383502E-2 -7.857004E-3 1.553557E+0 6.060606E-9 2.769764E-1 -1.239745E-2 2.230787E+0 6.565657E-9 7.158210E-1 -1.842082E-2 2.696913E+0 7.070707E-9 1.218318E+0 -7.015666E-3 2.876610E+0 7.575758E-9 1.733193E+0 8.558803E-2 2.940003E+0 8.080808E-9 2.168422E+0 3.072831E-1 2.975357E+0 8.585859E-9 2.401228E+0 5.781793E-1 2.999727E+0 9.090909E-9 2.507733E+0 8.780283E-1 3.016759E+0 9.595960E-9 2.553217E+0 1.176472E+0 3.029692E+0 1.010101E-8 2.585778E+0 1.459677E+0 3.039491E+0 1.060606E-8 2.608959E+0 1.711163E+0 3.047177E+0 1.111111E-8 2.626328E+0 1.904283E+0 3.053246E+0 1.161616E-8 2.639726E+0 2.042168E+0 3.058120E+0 1.212121E-8 2.650266E+0 2.126436E+0 3.062058E+0 1.262626E-8 2.658681E+0 2.179539E+0 3.065268E+0 1.313131E-8 2.665472E+0 2.216584E+0 3.067900E+0 1.363636E-8 2.671004E+0 2.243644E+0 3.070067E+0 1.414141E-8 2.675541E+0 2.264365E+0 3.071860E+0 1.464646E-8 2.679285E+0 2.280534E+0 3.073347E+0 1.515152E-8 2.682389E+0 2.293405E+0 3.074585E+0 1.565657E-8 2.684973E+0 2.303777E+0 3.075616E+0 1.616162E-8 2.687130E+0 2.312226E+0 3.076479E+0 1.666667E-8 2.688938E+0 2.319164E+0 3.077198E+0 1.717172E-8 2.690454E+0 2.324901E+0 3.077803E+0 1.767677E-8 2.691728E+0 2.329671E+0 3.078308E+0 1.818182E-8 2.692802E+0 2.333656E+0 3.078735E+0 1.868687E-8 2.693707E+0 2.336998E+0 3.079097E+0 1.919192E-8 2.694472E+0 2.339809E+0 3.079394E+0 1.969697E-8 2.695118E+0 2.342180E+0 3.079646E+0 2.020202E-8 2.695664E+0 2.344185E+0 3.079858E+0 2.070707E-8 2.696136E+0 2.345884E+0 3.080037E+0 2.121212E-8 2.696522E+0 2.347326E+0 3.080187E+0 2.171717E-8 2.696854E+0 2.348552E+0 3.080315E+0 2.222222E-8 2.697133E+0 2.349593E+0 3.080421E+0 2.272727E-8 2.697373E+0 2.350479E+0 3.080508E+0 2.323232E-8 2.697570E+0 2.351235E+0 3.080582E+0 2.373737E-8 2.697742E+0 2.351880E+0 3.080650E+0 2.424242E-8 2.697887E+0 2.352436E+0 3.080702E+0 2.474747E-8 2.698008E+0 2.352909E+0 3.080747E+0 2.525253E-8 2.698113E+0 2.353309E+0 3.080787E+0 2.575758E-8 2.698195E+0 2.353651E+0 3.080819E+0 2.626263E-8 2.698280E+0 2.353935E+0 3.080853E+0 2.676768E-8 2.698338E+0 2.354185E+0 3.080867E+0 2.727273E-8 2.698395E+0 2.354399E+0 3.080890E+0 2.777778E-8 2.698450E+0 2.354585E+0 3.080903E+0 2.828283E-8 2.698490E+0 2.354743E+0 3.080922E+0 2.878788E-8 2.698530E+0 2.354877E+0 3.080924E+0 2.929293E-8 2.698546E+0 2.354993E+0 3.080942E+0 2.979798E-8 2.698585E+0 2.355090E+0 3.080946E+0 3.030303E-8 2.698581E+0 2.355171E+0 3.080960E+0 3.080808E-8 2.698609E+0 2.355234E+0 3.080956E+0 3.131313E-8 2.698614E+0 2.355309E+0 3.080968E+0 3.181818E-8 2.698643E+0 2.355371E+0 3.080972E+0 3.232323E-8 2.698640E+0 2.355415E+0 3.080979E+0 3.282828E-8 2.698657E+0 2.355447E+0 3.080972E+0 3.333333E-8 2.698660E+0 2.355490E+0 3.080976E+0 3.383838E-8 2.698677E+0 2.355511E+0 3.080975E+0 3.434343E-8 2.698675E+0 2.355540E+0 3.080976E+0 3.484848E-8 2.698686E+0 2.355541E+0 3.080975E+0 3.535354E-8 2.698677E+0 2.355572E+0 3.080976E+0 3.585859E-8 2.698685E+0 2.355565E+0 3.080975E+0 3.636364E-8 2.698677E+0 2.355576E+0 3.080976E+0 3.686869E-8 2.698684E+0 2.355569E+0 3.080976E+0 3.737374E-8 2.698679E+0 2.355596E+0 3.080976E+0 3.787879E-8 2.698684E+0 2.355597E+0 3.080976E+0 3.838384E-8 2.698679E+0 2.355621E+0 3.080976E+0 3.888889E-8 2.698683E+0 2.355605E+0 3.080976E+0 3.939394E-8 2.698679E+0 2.355631E+0 3.080976E+0 3.989899E-8 2.698684E+0 2.355617E+0 3.080976E+0 4.040404E-8 2.698679E+0 2.355635E+0 3.080976E+0 4.090909E-8 2.698682E+0 2.355619E+0 3.080976E+0 4.141414E-8 2.698680E+0 2.355638E+0 3.080976E+0 4.191919E-8 2.698683E+0 2.355622E+0 3.080976E+0 4.242424E-8 2.698680E+0 2.355638E+0 3.080975E+0 4.292929E-8 2.698683E+0 2.355621E+0 3.080976E+0 4.343434E-8 2.698680E+0 2.355636E+0 3.080975E+0 4.393939E-8 2.698682E+0 2.355624E+0 3.080976E+0 4.444444E-8 2.698681E+0 2.355637E+0 3.080975E+0 4.494949E-8 2.698682E+0 2.355623E+0 3.080976E+0 4.545455E-8 2.698681E+0 2.355636E+0 3.080975E+0 4.595960E-8 2.698682E+0 2.355624E+0 3.080976E+0 4.646465E-8 2.698681E+0 2.355638E+0 3.080975E+0 4.696970E-8 2.698681E+0 2.355626E+0 3.080976E+0 4.747475E-8 2.698681E+0 2.355638E+0 3.080975E+0 4.797980E-8 2.698681E+0 2.355628E+0 3.080976E+0 4.848485E-8 2.698681E+0 2.355638E+0 3.080975E+0 4.898990E-8 2.698682E+0 2.355629E+0 3.080976E+0 4.949495E-8 2.698681E+0 2.355637E+0 3.080975E+0 5.000000E-8 2.698679E+0 2.355628E+0 3.080977E+0 | [Ramp] dV/dt_r 1.454E+0/2.390E-9 1.231E+0/3.577E-9 1.728E+0/1.896E-9 dV/dt_f 1.574E+0/3.158E-9 1.304E+0/5.219E-9 1.816E+0/2.615E-9 | |[End data_o | |====================================================================== [End]