|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74AC04 | Hex Inverter | TSSOP_14 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] ac04mtc_425.ibs | [File Rev] 1.0 | [Date] 09/04/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] 74AC04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.10p 0.06p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 o0b data_o 105m 1.8n 0.13p 3 a1 data_i 105m 1.74n 0.1p 4 o1b data_o 105m 1.7n 0.1p 5 a2 data_i 105m 1.74n 0.1p 6 o2b data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o5b data_o 115m 1.9n 0.17p 9 a5 data_i 105m 1.8n 0.13p 10 o4b data_o 105m 1.74n 0.1p 11 a4 data_i 105m 1.7n 0.1p 12 o3b data_o 105m 1.74n 0.1p 13 a3 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=3.15 Vinl=1.35 C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 4.5 4.25 4.75 | [GND Clamp] -4.500000E+0 -8.891243E+1 -6.109391E+1 -8.758377E+1 -4.400000E+0 -8.643062E+1 -5.944135E+1 -8.509823E+1 -4.300000E+0 -8.394933E+1 -5.778918E+1 -8.261311E+1 -4.200000E+0 -8.146859E+1 -5.613743E+1 -8.012845E+1 -4.100000E+0 -7.898845E+1 -5.448612E+1 -7.764427E+1 -4.000000E+0 -7.650894E+1 -5.283528E+1 -7.516060E+1 -3.900000E+0 -7.403009E+1 -5.118494E+1 -7.267748E+1 -3.800000E+0 -7.155196E+1 -4.953513E+1 -7.019493E+1 -3.700000E+0 -6.907460E+1 -4.788588E+1 -6.771301E+1 -3.600000E+0 -6.659805E+1 -4.623723E+1 -6.523176E+1 -3.500000E+0 -6.412238E+1 -4.458923E+1 -6.275124E+1 -3.400000E+0 -6.164766E+1 -4.294193E+1 -6.027149E+1 -3.300000E+0 -5.917397E+1 -4.129537E+1 -5.779259E+1 -3.200000E+0 -5.670138E+1 -3.964963E+1 -5.531460E+1 -3.100000E+0 -5.423001E+1 -3.800476E+1 -5.283761E+1 -3.000000E+0 -5.175995E+1 -3.636084E+1 -5.036172E+1 -2.900000E+0 -4.929134E+1 -3.471795E+1 -4.788703E+1 -2.800000E+0 -4.682432E+1 -3.307620E+1 -4.541366E+1 -2.700000E+0 -4.435906E+1 -3.143570E+1 -4.294177E+1 -2.600000E+0 -4.189576E+1 -2.979658E+1 -4.047153E+1 -2.500000E+0 -3.943464E+1 -2.815899E+1 -3.800314E+1 -2.400000E+0 -3.697599E+1 -2.652311E+1 -3.553685E+1 -2.300000E+0 -3.452014E+1 -2.488915E+1 -3.307294E+1 -2.200000E+0 -3.206748E+1 -2.325737E+1 -3.061178E+1 -2.100000E+0 -2.961850E+1 -2.162806E+1 -2.815383E+1 -2.000000E+0 -2.717384E+1 -2.000161E+1 -2.569964E+1 -1.900000E+0 -2.473426E+1 -1.837847E+1 -2.324996E+1 -1.800000E+0 -2.230078E+1 -1.675925E+1 -2.080575E+1 -1.700000E+0 -1.987476E+1 -1.514469E+1 -1.836833E+1 -1.600000E+0 -1.745803E+1 -1.353579E+1 -1.593957E+1 -1.500000E+0 -1.505322E+1 -1.193391E+1 -1.352217E+1 -1.400000E+0 -1.266420E+1 -1.034094E+1 -1.112037E+1 -1.300000E+0 -1.029707E+1 -8.759628E+0 -8.741222E+0 -1.200000E+0 -7.962124E+0 -7.194204E+0 -6.397756E+0 -1.100000E+0 -5.679427E+0 -5.651604E+0 -4.119389E+0 -1.000000E+0 -3.491924E+0 -4.144642E+0 -1.986014E+0 -9.000000E-1 -1.524443E+0 -2.698708E+0 -3.539586E-1 -8.000000E-1 -2.329538E-1 -1.377903E+0 -5.489750E-3 -7.000000E-1 -7.022104E-3 -3.775802E-1 -1.091460E-4 -6.000000E-1 -1.576889E-4 -2.927036E-2 -1.803119E-6 -5.000000E-1 -4.043748E-6 -1.224038E-3 -4.347813E-8 -4.000000E-1 -1.270697E-7 -4.989023E-5 -1.004409E-9 -3.000000E-1 -4.684802E-9 -2.206906E-6 -3.084288E-11 -2.000000E-1 -1.875868E-10 -1.821763E-7 -1.065370E-11 -1.000000E-1 -1.574918E-11 -8.847043E-8 -9.905410E-12 0.0 -9.071289E-12 -8.203427E-8 -9.500003E-12 1.000000E-1 -8.480328E-12 -7.998152E-8 -9.100276E-12 2.000000E-1 -8.073542E-12 -7.803666E-8 -8.700596E-12 3.000000E-1 -7.664092E-12 -7.609170E-8 -8.299139E-12 4.000000E-1 -7.258194E-12 -7.414664E-8 -7.897683E-12 5.000000E-1 -6.847856E-12 -7.220149E-8 -7.499779E-12 6.000000E-1 -6.441070E-12 -7.025622E-8 -7.098322E-12 7.000000E-1 -6.036061E-12 -6.831085E-8 -6.696865E-12 8.000000E-1 -5.623946E-12 -6.636537E-8 -6.302514E-12 9.000000E-1 -5.215384E-12 -6.441977E-8 -5.897505E-12 1.000000E+0 -4.810374E-12 -6.247406E-8 -5.499601E-12 1.100000E+0 -4.405365E-12 -6.052822E-8 -5.101697E-12 1.200000E+0 -3.996803E-12 -5.858225E-8 -4.696687E-12 1.300000E+0 -3.588241E-12 -5.663616E-8 -4.298784E-12 1.400000E+0 -3.183231E-12 -5.468992E-8 -3.907985E-12 1.500000E+0 -2.771117E-12 -5.274356E-8 -3.495870E-12 1.600000E+0 -2.373213E-12 -5.079704E-8 -3.105072E-12 1.700000E+0 -1.953992E-12 -4.885038E-8 -2.700062E-12 1.800000E+0 -1.534772E-12 -4.690356E-8 -2.295053E-12 1.900000E+0 -1.143974E-12 -4.495659E-8 -1.904254E-12 2.000000E+0 -7.247536E-13 -4.300946E-8 -1.499245E-12 2.100000E+0 -3.126388E-13 -4.106216E-8 -1.094236E-12 2.200000E+0 9.947598E-14 -3.911467E-8 -6.963319E-13 2.300000E+0 5.115908E-13 -3.716703E-8 -2.913225E-13 2.400000E+0 9.094947E-13 -3.521920E-8 9.237056E-14 2.500000E+0 1.328715E-12 -3.327118E-8 5.044853E-13 2.600000E+0 1.747935E-12 -3.132295E-8 8.952838E-13 2.700000E+0 2.174261E-12 -2.937454E-8 1.293188E-12 2.800000E+0 2.557954E-12 -2.742590E-8 1.676881E-12 2.900000E+0 2.970069E-12 -2.547708E-8 2.088996E-12 3.000000E+0 3.382183E-12 -2.352800E-8 2.501110E-12 3.100000E+0 3.808509E-12 -2.157873E-8 2.899014E-12 3.200000E+0 4.206413E-12 -1.962921E-8 3.311129E-12 3.300000E+0 4.618528E-12 -1.767945E-8 3.694822E-12 3.400000E+0 5.030643E-12 -1.572945E-8 4.092726E-12 3.500000E+0 5.442757E-12 -1.377919E-8 4.490630E-12 3.600000E+0 5.854872E-12 -1.182866E-8 4.902745E-12 3.700000E+0 6.281198E-12 -9.877866E-9 5.300649E-12 3.800000E+0 6.664891E-12 -7.926800E-9 5.684342E-12 3.900000E+0 7.105427E-12 -5.975423E-9 6.096457E-12 4.000000E+0 7.517542E-12 -4.023761E-9 6.494361E-12 4.100000E+0 7.943868E-12 -2.071815E-9 6.892265E-12 4.200000E+0 8.341772E-12 -1.195559E-10 7.304379E-12 4.300000E+0 8.768097E-12 7.910772E-8 7.673862E-12 4.400000E+0 9.166001E-12 2.472528E-6 8.085976E-12 4.500000E+0 9.592327E-12 6.357695E-5 8.498091E-12 | [POWER Clamp] 0.0 9.592327E-12 8.584067E-10 9.521273E-12 -10.000000E-2 1.099920E-11 4.744919E-7 9.904966E-12 -2.000000E-1 5.015011E-11 1.256902E-5 1.033129E-11 -3.000000E-1 1.607916E-9 3.196229E-4 1.153921E-11 -4.000000E-1 6.739238E-8 7.881218E-3 6.664891E-11 -5.000000E-1 3.024528E-6 1.152527E-1 3.907530E-9 -6.000000E-1 1.415744E-4 4.695118E-1 3.358773E-7 -7.000000E-1 6.671336E-3 9.566694E-1 3.765697E-5 -8.000000E-1 1.588404E-1 1.495842E+0 4.926715E-3 -9.000000E-1 6.807507E-1 2.059286E+0 2.070174E-1 -1.000000E+0 1.364565E+0 2.636649E+0 8.117810E-1 -1.100000E+0 2.105430E+0 3.222935E+0 1.537737E+0 -1.200000E+0 2.872354E+0 3.815392E+0 2.303634E+0 -1.300000E+0 3.654174E+0 4.412356E+0 3.087964E+0 -1.400000E+0 4.445546E+0 5.012750E+0 3.882958E+0 -1.500000E+0 5.243535E+0 5.615838E+0 4.684864E+0 -1.600000E+0 6.046368E+0 6.221095E+0 5.491598E+0 -1.700000E+0 6.852893E+0 6.828137E+0 6.301888E+0 -1.800000E+0 7.662322E+0 7.436670E+0 7.114904E+0 -1.900000E+0 8.474095E+0 8.046469E+0 7.930076E+0 -2.000000E+0 9.287797E+0 8.657354E+0 8.746992E+0 -2.100000E+0 1.010311E+1 9.269183E+0 9.565351E+0 -2.200000E+0 1.091980E+1 9.881837E+0 1.038492E+1 -2.300000E+0 1.173767E+1 1.049522E+1 1.120552E+1 -2.400000E+0 1.255657E+1 1.110925E+1 1.202701E+1 -2.500000E+0 1.337636E+1 1.172387E+1 1.284927E+1 -2.600000E+0 1.419694E+1 1.233900E+1 1.367221E+1 -2.700000E+0 1.501824E+1 1.295461E+1 1.449575E+1 -2.800000E+0 1.584016E+1 1.357065E+1 1.531982E+1 -2.900000E+0 1.666266E+1 1.418708E+1 1.614438E+1 -3.000000E+0 1.748567E+1 1.480387E+1 1.696937E+1 -3.100000E+0 1.830915E+1 1.542100E+1 1.779475E+1 -3.200000E+0 1.913306E+1 1.603842E+1 1.862049E+1 -3.300000E+0 1.995736E+1 1.665613E+1 1.944655E+1 -3.400000E+0 2.078202E+1 1.727411E+1 2.027292E+1 -3.500000E+0 2.160702E+1 1.789232E+1 2.109956E+1 -3.600000E+0 2.243233E+1 1.851077E+1 2.192646E+1 -3.700000E+0 2.325792E+1 1.912943E+1 2.275359E+1 -3.800000E+0 2.408378E+1 1.974829E+1 2.358094E+1 -3.900000E+0 2.490990E+1 2.036733E+1 2.440850E+1 -4.000000E+0 2.573624E+1 2.098656E+1 2.523625E+1 -4.100000E+0 2.656281E+1 2.160595E+1 2.606418E+1 -4.200000E+0 2.738958E+1 2.222549E+1 2.689228E+1 -4.300000E+0 2.821654E+1 2.284519E+1 2.772053E+1 -4.400000E+0 2.904369E+1 2.346503E+1 2.854893E+1 -4.500000E+0 2.987101E+1 2.408499E+1 2.937748E+1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vmeas=2.25 Cref=50p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 4.5 4.25 4.75 | [Pullup] -4.500000E+0 2.498112E+1 2.002320E+1 2.452391E+1 -4.400000E+0 2.429542E+1 1.950930E+1 2.383722E+1 -4.200000E+0 2.292445E+1 1.848186E+1 2.246419E+1 -4.100000E+0 2.223920E+1 1.796832E+1 2.177787E+1 -4.000000E+0 2.155412E+1 1.745492E+1 2.109168E+1 -3.800000E+0 2.018451E+1 1.642854E+1 1.971978E+1 -3.700000E+0 1.950000E+1 1.591559E+1 1.903407E+1 -3.500000E+0 1.813167E+1 1.489020E+1 1.766322E+1 -3.400000E+0 1.744787E+1 1.437779E+1 1.697811E+1 -3.300000E+0 1.676435E+1 1.386558E+1 1.629322E+1 -3.100000E+0 1.539822E+1 1.284185E+1 1.492423E+1 -3.000000E+0 1.471567E+1 1.233036E+1 1.424016E+1 -2.900000E+0 1.403350E+1 1.181915E+1 1.355642E+1 -2.700000E+0 1.267047E+1 1.079768E+1 1.219006E+1 -2.600000E+0 1.198971E+1 1.028746E+1 1.150752E+1 -2.500000E+0 1.130952E+1 9.777639E+0 1.082549E+1 -2.300000E+0 9.951171E+0 8.759347E+0 9.463192E+0 -2.200000E+0 9.273194E+0 8.250982E+0 8.783104E+0 -2.000000E+0 7.920269E+0 7.236151E+0 7.425653E+0 -1.900000E+0 7.245670E+0 6.729862E+0 6.748634E+0 -1.800000E+0 6.572629E+0 6.224476E+0 6.073069E+0 -1.600000E+0 5.232655E+0 5.217046E+0 4.727814E+0 -1.500000E+0 4.566789E+0 4.715432E+0 4.059299E+0 -1.400000E+0 3.904778E+0 4.215622E+0 3.394827E+0 -1.200000E+0 2.598726E+0 3.223326E+0 2.086472E+0 -1.100000E+0 1.961003E+0 2.732348E+0 1.452409E+0 -1.000000E+0 1.343147E+0 2.246497E+0 8.526741E-1 -8.000000E-1 3.060131E-1 1.301171E+0 1.744541E-1 -7.000000E-1 1.176511E-1 8.544000E-1 1.468629E-1 -5.000000E-1 7.377316E-2 1.544889E-1 1.057038E-1 -4.000000E-1 5.905178E-2 5.480828E-2 8.487131E-2 -3.000000E-1 4.429502E-2 3.620651E-2 6.386565E-2 -10.000000E-2 1.474146E-2 1.194922E-2 2.140683E-2 0.0 3.687441E-10 4.700648E-7 -1.032202E-9 10.000000E-2 -1.438826E-2 -1.166707E-2 -2.093565E-2 3.000000E-1 -4.125905E-2 -3.349430E-2 -5.979856E-2 4.000000E-1 -5.376930E-2 -4.368203E-2 -7.778284E-2 5.000000E-1 -6.568070E-2 -5.340379E-2 -9.483903E-2 7.000000E-1 -8.775892E-2 -7.150069E-2 -1.262723E-1 8.000000E-1 -9.795091E-2 -7.990047E-2 -1.407001E-1 1.000000E+0 -1.167014E-1 -9.546137E-2 -1.670989E-1 1.100000E+0 -1.252832E-1 -1.026448E-1 -1.791161E-1 1.200000E+0 -1.333513E-1 -1.094446E-1 -1.903749E-1 1.400000E+0 -1.479900E-1 -1.219340E-1 -2.107017E-1 1.500000E+0 -1.545817E-1 -1.276432E-1 -2.198105E-1 1.600000E+0 -1.607022E-1 -1.330080E-1 -2.282424E-1 1.800000E+0 -1.715687E-1 -1.427404E-1 -2.431500E-1 1.900000E+0 -1.763340E-1 -1.471252E-1 -2.496616E-1 2.000000E+0 -1.806663E-1 -1.512001E-1 -2.555680E-1 2.200000E+0 -1.880683E-1 -1.584519E-1 -2.656308E-1 2.300000E+0 -1.911552E-1 -1.616439E-1 -2.698188E-1 2.500000E+0 -1.961428E-1 -1.671965E-1 -2.765829E-1 2.600000E+0 -1.980597E-1 -1.695709E-1 -2.791877E-1 2.700000E+0 -1.996023E-1 -1.716861E-1 -2.812925E-1 2.900000E+0 -2.016256E-1 -1.751646E-1 -2.855180E-1 3.000000E+0 -2.028478E-1 -1.767587E-1 -2.882854E-1 3.100000E+0 -2.040771E-1 -1.787242E-1 -2.910610E-1 3.300000E+0 -2.065574E-1 -1.827285E-1 -2.966404E-1 3.400000E+0 -2.078086E-1 -1.847682E-1 -2.994460E-1 3.500000E+0 -2.090673E-1 -1.868335E-1 -3.022631E-1 3.700000E+0 -2.116074E-1 -1.910424E-1 -3.079351E-1 3.800000E+0 -2.128890E-1 -1.931870E-1 -3.107913E-1 4.000000E+0 -2.154757E-1 -1.975585E-1 -3.165476E-1 4.100000E+0 -2.167810E-1 -1.997865E-1 -3.194490E-1 4.200000E+0 -2.180944E-1 -2.020432E-1 -3.223667E-1 4.400000E+0 -2.207457E-1 -2.066451E-1 -3.282535E-1 4.500000E+0 -2.220839E-1 -2.089920E-1 -3.312237E-1 4.600000E+0 -2.234304E-1 -2.113836E-1 -3.342126E-1 4.800000E+0 -2.261493E-1 -2.235852E-1 -3.402487E-1 4.900000E+0 -2.275223E-1 -3.269251E-1 -3.432970E-1 5.000000E+0 -2.289200E-1 -6.933208E-1 -3.463663E-1 5.200000E+0 -2.518555E-1 -1.792389E+0 -3.525698E-1 5.300000E+0 -4.854136E-1 -2.398836E+0 -3.557068E-1 5.500000E+0 -1.976815E+0 -3.652829E+0 -3.646936E-1 5.600000E+0 -2.876598E+0 -4.291637E+0 -4.538163E-1 5.700000E+0 -3.806558E+0 -4.935424E+0 -1.016074E+0 5.900000E+0 -5.712593E+0 -6.233556E+0 -2.767356E+0 6.000000E+0 -6.678971E+0 -6.886516E+0 -3.710441E+0 6.100000E+0 -7.651063E+0 -7.541459E+0 -4.669631E+0 6.300000E+0 -9.607437E+0 -8.856089E+0 -6.614794E+0 6.400000E+0 -1.059014E+1 -9.515335E+0 -7.595673E+0 6.500000E+0 -1.157514E+1 -1.017565E+1 -8.580260E+0 6.700000E+0 -1.355066E+1 -1.149900E+1 -1.055757E+1 6.800000E+0 -1.454065E+1 -1.216184E+1 -1.154931E+1 7.000000E+0 -1.652420E+1 -1.348949E+1 -1.353736E+1 7.100000E+0 -1.751747E+1 -1.415419E+1 -1.453324E+1 7.200000E+0 -1.851160E+1 -1.481941E+1 -1.553015E+1 7.400000E+0 -2.050209E+1 -1.615124E+1 -1.752656E+1 7.500000E+0 -2.149831E+1 -1.681779E+1 -1.852588E+1 7.600000E+0 -2.249510E+1 -1.748472E+1 -1.952585E+1 7.800000E+0 -2.449023E+1 -1.881966E+1 -2.152747E+1 7.900000E+0 -2.548848E+1 -1.948763E+1 -2.252904E+1 8.000000E+0 -2.648714E+1 -2.015591E+1 -2.353105E+1 8.200000E+0 -2.848559E+1 -2.149332E+1 -2.553630E+1 8.300000E+0 -2.948532E+1 -2.216244E+1 -2.653947E+1 8.500000E+0 -3.148572E+1 -2.350145E+1 -2.854681E+1 8.600000E+0 -3.248634E+1 -2.417131E+1 -2.955094E+1 8.700000E+0 -3.348722E+1 -2.484141E+1 -3.055535E+1 8.900000E+0 -3.548971E+1 -2.618228E+1 -3.256495E+1 9.000000E+0 -3.649129E+1 -2.685305E+1 -3.357012E+1 | [Pulldown] -4.500000E+0 -3.620479E+1 -2.487132E+1 -3.559044E+1 -4.400000E+0 -3.520499E+1 -2.420465E+1 -3.458910E+1 -4.200000E+0 -3.320604E+1 -2.287184E+1 -3.258694E+1 -4.100000E+0 -3.220690E+1 -2.220573E+1 -3.158615E+1 -4.000000E+0 -3.120802E+1 -2.153981E+1 -3.058556E+1 -3.800000E+0 -2.921107E+1 -2.020864E+1 -2.858507E+1 -3.700000E+0 -2.821304E+1 -1.954340E+1 -2.758519E+1 -3.500000E+0 -2.621798E+1 -1.821372E+1 -2.558626E+1 -3.400000E+0 -2.522100E+1 -1.754930E+1 -2.458725E+1 -3.300000E+0 -2.422443E+1 -1.688520E+1 -2.358858E+1 -3.100000E+0 -2.223264E+1 -1.555801E+1 -2.159239E+1 -3.000000E+0 -2.123751E+1 -1.489498E+1 -2.059493E+1 -2.900000E+0 -2.024294E+1 -1.423238E+1 -1.959796E+1 -2.700000E+0 -1.825577E+1 -1.290859E+1 -1.760567E+1 -2.600000E+0 -1.726330E+1 -1.224750E+1 -1.661049E+1 -2.500000E+0 -1.627170E+1 -1.158703E+1 -1.561604E+1 -2.300000E+0 -1.429152E+1 -1.026820E+1 -1.362979E+1 -2.200000E+0 -1.330323E+1 -9.610028E+0 -1.263824E+1 -2.000000E+0 -1.133121E+1 -8.296756E+0 -1.065923E+1 -1.900000E+0 -1.034803E+1 -7.641979E+0 -9.672278E+0 -1.800000E+0 -9.367210E+0 -6.988727E+0 -8.687522E+0 -1.600000E+0 -7.414923E+0 -5.688046E+0 -6.726910E+0 -1.500000E+0 -6.445136E+0 -5.041507E+0 -5.752884E+0 -1.400000E+0 -5.481362E+0 -4.398386E+0 -4.785095E+0 -1.200000E+0 -3.582413E+0 -3.127050E+0 -2.882051E+0 -1.100000E+0 -2.657949E+0 -2.502944E+0 -1.963432E+0 -1.000000E+0 -1.767504E+0 -1.891891E+0 -1.102903E+0 -8.000000E-1 -3.558116E-1 -7.573623E-1 -2.560826E-1 -7.000000E-1 -1.732850E-1 -3.184548E-1 -2.231720E-1 -5.000000E-1 -1.182635E-1 -8.088991E-2 -1.657204E-1 -4.000000E-1 -9.578393E-2 -6.259309E-2 -1.352966E-1 -3.000000E-1 -7.272860E-2 -4.699404E-2 -1.036041E-1 -1.000000E-1 -2.483640E-2 -1.590811E-2 -3.605480E-2 0.0 -4.334910E-11 -3.296778E-6 -4.325300E-11 1.000000E-1 2.416296E-2 1.541927E-2 3.515531E-2 3.000000E-1 6.708464E-2 4.298619E-2 9.609936E-2 4.000000E-1 8.608485E-2 5.526451E-2 1.224333E-1 5.000000E-1 1.035893E-1 6.662042E-2 1.463255E-1 7.000000E-1 1.344939E-1 8.678172E-2 1.875936E-1 8.000000E-1 1.480667E-1 7.848311E-2 2.053237E-1 1.000000E+0 1.551528E-1 9.616061E-2 2.357338E-1 1.100000E+0 1.665466E-1 1.039985E-1 2.240570E-1 1.200000E+0 1.769659E-1 1.112046E-1 2.371705E-1 1.400000E+0 1.950894E-1 1.238490E-1 2.596185E-1 1.500000E+0 2.028920E-1 1.293459E-1 2.691255E-1 1.600000E+0 2.099149E-1 1.343282E-1 2.775906E-1 1.800000E+0 2.217816E-1 1.428463E-1 2.885623E-1 1.900000E+0 2.266986E-1 1.464269E-1 2.906015E-1 2.000000E+0 2.309829E-1 1.495830E-1 2.926004E-1 2.200000E+0 2.349686E-1 1.535010E-1 2.964747E-1 2.300000E+0 2.362652E-1 1.548462E-1 2.983494E-1 2.500000E+0 2.387742E-1 1.575277E-1 3.019745E-1 2.600000E+0 2.399926E-1 1.589724E-1 3.037274E-1 2.700000E+0 2.411990E-1 1.610060E-1 3.054455E-1 2.900000E+0 2.439880E-1 1.628059E-1 3.088363E-1 3.000000E+0 2.450428E-1 1.634502E-1 3.106614E-1 3.100000E+0 2.456182E-1 1.640909E-1 3.128672E-1 3.300000E+0 2.467562E-1 1.653744E-1 3.144888E-1 3.400000E+0 2.473187E-1 1.660176E-1 3.152494E-1 3.500000E+0 2.478814E-1 1.666618E-1 3.160015E-1 3.700000E+0 2.490076E-1 1.679530E-1 3.174948E-1 3.800000E+0 2.495713E-1 1.686001E-1 3.182406E-1 4.000000E+0 2.506997E-1 1.698971E-1 3.197308E-1 4.100000E+0 2.512645E-1 1.705471E-1 3.204752E-1 4.200000E+0 2.518296E-1 1.711980E-1 3.212192E-1 4.400000E+0 2.529609E-1 1.725058E-1 3.227060E-1 4.500000E+0 2.535271E-1 1.732335E-1 3.234489E-1 4.600000E+0 2.540937E-1 1.757553E-1 3.241914E-1 4.800000E+0 2.552280E-1 4.321628E-1 3.256754E-1 4.900000E+0 2.557959E-1 8.065310E-1 3.264169E-1 5.000000E+0 2.563760E-1 1.241963E+0 3.271582E-1 5.200000E+0 2.802217E-1 2.178724E+0 3.286400E-1 5.300000E+0 5.092566E-1 2.662808E+0 3.293807E-1 5.500000E+0 1.587311E+0 3.646863E+0 3.327142E-1 5.600000E+0 2.210169E+0 4.144130E+0 4.287747E-1 5.700000E+0 2.850925E+0 4.643839E+0 8.689330E-1 5.900000E+0 4.160728E+0 5.648746E+0 2.085676E+0 6.000000E+0 4.824080E+0 6.153318E+0 2.733408E+0 6.100000E+0 5.491102E+0 6.659006E+0 3.391179E+0 6.300000E+0 6.833045E+0 7.673116E+0 4.723766E+0 6.400000E+0 7.506960E+0 8.181305E+0 5.395410E+0 6.500000E+0 8.182385E+0 8.690127E+0 6.069462E+0 6.700000E+0 9.536855E+0 9.709401E+0 7.422868E+0 6.800000E+0 1.021557E+1 1.021974E+1 8.101583E+0 7.000000E+0 1.157533E+1 1.124161E+1 9.461996E+0 7.100000E+0 1.225620E+1 1.175306E+1 1.014341E+1 7.200000E+0 1.293764E+1 1.226483E+1 1.082549E+1 7.400000E+0 1.430199E+1 1.328919E+1 1.219131E+1 7.500000E+0 1.498481E+1 1.380174E+1 1.287494E+1 7.600000E+0 1.566801E+1 1.431452E+1 1.355897E+1 7.800000E+0 1.703541E+1 1.534069E+1 1.492812E+1 7.900000E+0 1.771956E+1 1.585405E+1 1.561316E+1 8.000000E+0 1.840398E+1 1.636758E+1 1.629847E+1 8.200000E+0 1.977357E+1 1.739512E+1 1.766985E+1 8.300000E+0 2.045869E+1 1.790911E+1 1.835587E+1 8.500000E+0 2.182953E+1 1.893748E+1 1.972849E+1 8.600000E+0 2.251523E+1 1.945185E+1 2.041507E+1 8.700000E+0 2.320109E+1 1.996633E+1 2.110181E+1 8.900000E+0 2.457328E+1 2.099562E+1 2.247574E+1 9.000000E+0 2.525960E+1 2.151041E+1 2.316290E+1 | [Falling Waveform] R_fixture=100 V_fixture=4.5 V_fixture_min=4.25 V_fixture_max=4.75 0.0 4.500000E+0 4.249996E+0 4.750000E+0 5.050505E-10 4.500003E+0 4.250026E+0 4.750001E+0 1.010101E-9 4.499994E+0 4.249962E+0 4.749991E+0 1.515152E-9 4.499960E+0 4.249866E+0 4.749962E+0 2.020202E-9 4.499915E+0 4.249879E+0 4.750113E+0 2.525253E-9 4.500694E+0 4.251165E+0 4.753571E+0 3.030303E-9 4.509992E+0 4.256466E+0 4.775424E+0 3.535354E-9 4.535165E+0 4.267346E+0 4.776895E+0 4.040404E-9 4.525634E+0 4.280366E+0 4.057153E+0 4.545455E-9 4.119371E+0 4.285794E+0 2.888834E+0 5.050505E-9 3.347996E+0 4.233083E+0 1.838900E+0 5.555556E-9 2.514095E+0 3.970471E+0 1.026044E+0 6.060606E-9 1.688141E+0 3.617897E+0 6.858382E-1 6.565657E-9 1.027342E+0 3.238884E+0 6.362213E-1 7.070707E-9 6.998589E-1 2.815244E+0 5.719231E-1 7.575758E-9 6.231767E-1 2.344124E+0 5.096250E-1 8.080808E-9 5.936330E-1 1.870364E+0 4.631798E-1 8.585859E-9 5.521473E-1 1.436371E+0 4.279177E-1 9.090909E-9 5.129441E-1 1.101594E+0 4.009155E-1 9.595960E-9 4.803180E-1 8.964254E-1 3.792743E-1 1.010101E-8 4.538315E-1 7.967757E-1 3.619232E-1 1.060606E-8 4.322879E-1 7.466933E-1 3.475223E-1 1.111111E-8 4.144623E-1 7.104341E-1 3.355793E-1 1.161616E-8 3.996130E-1 6.785587E-1 3.253051E-1 1.212121E-8 3.870763E-1 6.496062E-1 3.160341E-1 1.262626E-8 3.764275E-1 6.235078E-1 3.056517E-1 1.313131E-8 3.672807E-1 6.003313E-1 2.936766E-1 1.363636E-8 3.593908E-1 5.800411E-1 2.822348E-1 1.414141E-8 3.525232E-1 5.624368E-1 2.716833E-1 1.464646E-8 3.465196E-1 5.472172E-1 2.619402E-1 1.515152E-8 3.412181E-1 5.340542E-1 2.528546E-1 1.565657E-8 3.364787E-1 5.226463E-1 2.443470E-1 1.616162E-8 3.320602E-1 5.127279E-1 2.363351E-1 1.666667E-8 3.274194E-1 5.040751E-1 2.287786E-1 1.717172E-8 3.217808E-1 4.964988E-1 2.216330E-1 1.767677E-8 3.152639E-1 4.898437E-1 2.149016E-1 1.818182E-8 3.091023E-1 4.839788E-1 2.085887E-1 1.868687E-8 3.032530E-1 4.787971E-1 2.026865E-1 1.919192E-8 2.976960E-1 4.742049E-1 1.971689E-1 1.969697E-8 2.924097E-1 4.701278E-1 1.920091E-1 2.020202E-8 2.873624E-1 4.665002E-1 1.871797E-1 2.070707E-8 2.825325E-1 4.632679E-1 1.826572E-1 2.121212E-8 2.778891E-1 4.603784E-1 1.784202E-1 2.171717E-8 2.734167E-1 4.577941E-1 1.744514E-1 2.222222E-8 2.691043E-1 4.554760E-1 1.707359E-1 2.272727E-8 2.649443E-1 4.533957E-1 1.672611E-1 2.323232E-8 2.609320E-1 4.515234E-1 1.640159E-1 2.373737E-8 2.570717E-1 4.498369E-1 1.609906E-1 2.424242E-8 2.533675E-1 4.483130E-1 1.581765E-1 2.474747E-8 2.498213E-1 4.469343E-1 1.555652E-1 2.525253E-8 2.464279E-1 4.456798E-1 1.531484E-1 2.575758E-8 2.431820E-1 4.445351E-1 1.509184E-1 2.626263E-8 2.400764E-1 4.434799E-1 1.488672E-1 2.676768E-8 2.371044E-1 4.424858E-1 1.469868E-1 2.727273E-8 2.342593E-1 4.415498E-1 1.452692E-1 2.777778E-8 2.315354E-1 4.406165E-1 1.437048E-1 2.828283E-8 2.289257E-1 4.396036E-1 1.422842E-1 2.878788E-8 2.264257E-1 4.383832E-1 1.409959E-1 2.929293E-8 2.240298E-1 4.366758E-1 1.398247E-1 2.979798E-8 2.217320E-1 4.345302E-1 1.387555E-1 3.030303E-8 2.195255E-1 4.320855E-1 1.377882E-1 3.080808E-8 2.174329E-1 4.296137E-1 1.369546E-1 3.131313E-8 2.154176E-1 4.271749E-1 1.362348E-1 3.181818E-8 2.134838E-1 4.247386E-1 1.356268E-1 3.232323E-8 2.116495E-1 4.223559E-1 1.351331E-1 3.282828E-8 2.098878E-1 4.199765E-1 1.347227E-1 3.333333E-8 2.082089E-1 4.176383E-1 1.343991E-1 3.383838E-8 2.066090E-1 4.153081E-1 1.341478E-1 3.434343E-8 2.050922E-1 4.130051E-1 1.339673E-1 3.484848E-8 2.036346E-1 4.107196E-1 1.338377E-1 3.535354E-8 2.022636E-1 4.084651E-1 1.337669E-1 3.585859E-8 2.009518E-1 4.062192E-1 1.337228E-1 3.636364E-8 1.997209E-1 4.039936E-1 1.336955E-1 3.686869E-8 1.985210E-1 4.017921E-1 1.336653E-1 3.737374E-8 1.974383E-1 3.996076E-1 1.336397E-1 3.787879E-8 1.963760E-1 3.974410E-1 1.336146E-1 3.838384E-8 1.953934E-1 3.953161E-1 1.335966E-1 3.888889E-8 1.944511E-1 3.932043E-1 1.335806E-1 3.939394E-8 1.935945E-1 3.910986E-1 1.335634E-1 3.989899E-8 1.927517E-1 3.890141E-1 1.335426E-1 4.040404E-8 1.920077E-1 3.869580E-1 1.335338E-1 4.090909E-8 1.912721E-1 3.849274E-1 1.335202E-1 4.141414E-8 1.906055E-1 3.829063E-1 1.335156E-1 4.191919E-8 1.899522E-1 3.809042E-1 1.335042E-1 4.242424E-8 1.893575E-1 3.789163E-1 1.334963E-1 4.292929E-8 1.887678E-1 3.769581E-1 1.334841E-1 4.343434E-8 1.882577E-1 3.750115E-1 1.334771E-1 4.393939E-8 1.877573E-1 3.730969E-1 1.334711E-1 4.444444E-8 1.873317E-1 3.711868E-1 1.334661E-1 4.494949E-8 1.869223E-1 3.693283E-1 1.334612E-1 4.545455E-8 1.865694E-1 3.674570E-1 1.334589E-1 4.595960E-8 1.862373E-1 3.656216E-1 1.334546E-1 4.646465E-8 1.859769E-1 3.637888E-1 1.334494E-1 4.696970E-8 1.857163E-1 3.619906E-1 1.334450E-1 4.747475E-8 1.855057E-1 3.601874E-1 1.334409E-1 4.797980E-8 1.853030E-1 3.584421E-1 1.334346E-1 4.848485E-8 1.851652E-1 3.566887E-1 1.334305E-1 4.898990E-8 1.850173E-1 3.549676E-1 1.334289E-1 4.949495E-8 1.849138E-1 3.532554E-1 1.334301E-1 5.000000E-8 1.848429E-1 3.515582E-1 1.334366E-1 | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.194630E+0 3.896845E+0 4.527154E+0 5.050505E-10 4.194627E+0 3.896792E+0 4.527152E+0 1.010101E-9 4.194620E+0 3.896715E+0 4.527148E+0 1.515152E-9 4.194648E+0 3.896797E+0 4.527181E+0 2.020202E-9 4.194752E+0 3.897103E+0 4.527244E+0 2.525253E-9 4.195179E+0 3.897305E+0 4.527227E+0 3.030303E-9 4.192466E+0 3.894439E+0 4.511305E+0 3.535354E-9 4.144541E+0 3.873558E+0 4.021629E+0 4.040404E-9 3.625352E+0 3.803369E+0 1.745971E+0 4.545455E-9 1.715639E+0 3.563792E+0 3.722525E-1 5.050505E-9 4.684324E-1 2.735084E+0 3.400658E-1 5.555556E-9 2.318630E-1 1.450661E+0 3.546622E-1 6.060606E-9 2.508673E-1 6.064333E-1 3.031762E-1 6.565657E-9 2.700921E-1 3.719707E-1 2.578762E-1 7.070707E-9 2.406543E-1 3.483832E-1 2.285404E-1 7.575758E-9 2.161083E-1 3.633411E-1 2.072300E-1 8.080808E-9 1.968079E-1 3.419647E-1 1.914058E-1 8.585859E-9 1.822059E-1 3.158143E-1 1.791840E-1 9.090909E-9 1.706663E-1 2.911824E-1 1.694793E-1 9.595960E-9 1.615190E-1 2.694428E-1 1.615929E-1 1.010101E-8 1.540339E-1 2.511891E-1 1.548743E-1 1.060606E-8 1.478971E-1 2.361738E-1 1.476532E-1 1.111111E-8 1.427376E-1 2.238370E-1 1.386696E-1 1.161616E-8 1.383995E-1 2.136815E-1 1.293213E-1 1.212121E-8 1.346690E-1 2.052538E-1 1.207710E-1 1.262626E-8 1.314497E-1 1.982033E-1 1.129164E-1 1.313131E-8 1.285720E-1 1.922573E-1 1.055923E-1 1.363636E-8 1.258158E-1 1.872040E-1 9.872659E-2 1.414141E-8 1.225835E-1 1.828792E-1 9.223301E-2 1.464646E-8 1.182757E-1 1.791532E-1 8.607986E-2 1.515152E-8 1.133534E-1 1.759269E-1 8.021001E-2 1.565657E-8 1.087024E-1 1.731178E-1 7.460667E-2 1.616162E-8 1.042672E-1 1.706628E-1 6.925086E-2 1.666667E-8 1.000450E-1 1.685068E-1 6.415833E-2 1.717172E-8 9.599125E-2 1.666079E-1 5.934624E-2 1.767677E-8 9.210044E-2 1.649278E-1 5.481665E-2 1.818182E-8 8.833522E-2 1.634371E-1 5.055531E-2 1.868687E-8 8.468873E-2 1.621085E-1 4.654671E-2 1.919192E-8 8.114818E-2 1.609200E-1 4.277327E-2 1.969697E-8 7.770613E-2 1.598508E-1 3.922050E-2 2.020202E-8 7.434716E-2 1.588806E-1 3.587506E-2 2.070707E-8 7.109162E-2 1.579858E-1 3.272676E-2 2.121212E-8 6.789224E-2 1.571451E-1 2.976665E-2 2.171717E-8 6.478371E-2 1.563289E-1 2.698748E-2 2.222222E-8 6.174131E-2 1.554562E-1 2.438290E-2 2.272727E-8 5.880629E-2 1.544203E-1 2.194749E-2 2.323232E-8 5.595465E-2 1.530800E-1 1.967591E-2 2.373737E-8 5.321444E-2 1.513434E-1 1.756335E-2 2.424242E-8 5.056858E-2 1.493134E-1 1.560477E-2 2.474747E-8 4.802722E-2 1.471964E-1 1.379495E-2 2.525253E-8 4.557711E-2 1.451003E-1 1.212855E-2 2.575758E-8 4.322151E-2 1.430354E-1 1.059999E-2 2.626263E-8 4.095318E-2 1.409993E-1 9.203231E-3 2.676768E-8 3.877251E-2 1.389958E-1 7.931256E-3 2.727273E-8 3.667714E-2 1.370086E-1 6.776608E-3 2.777778E-8 3.465823E-2 1.350434E-1 5.729602E-3 2.828283E-8 3.271265E-2 1.330945E-1 4.777545E-3 2.878788E-8 3.085181E-2 1.311630E-1 3.907159E-3 2.929293E-8 2.905038E-2 1.292417E-1 3.126920E-3 2.979798E-8 2.733545E-2 1.273349E-1 2.451789E-3 3.030303E-8 2.567017E-2 1.254402E-1 1.877399E-3 3.080808E-8 2.409624E-2 1.235570E-1 1.396163E-3 3.131313E-8 2.256667E-2 1.216823E-1 1.006078E-3 3.181818E-8 2.111686E-2 1.198188E-1 6.906614E-4 3.232323E-8 1.971834E-2 1.179615E-1 4.494280E-4 3.282828E-8 1.839855E-2 1.161109E-1 2.671853E-4 3.333333E-8 1.712019E-2 1.142682E-1 1.423223E-4 3.383838E-8 1.592379E-2 1.124349E-1 6.044865E-5 3.434343E-8 1.476600E-2 1.106152E-1 2.728377E-5 3.484848E-8 1.367834E-2 1.088073E-1 1.454481E-5 3.535354E-8 1.263511E-2 1.070100E-1 1.507550E-5 3.585859E-8 1.165724E-2 1.052262E-1 1.138769E-5 3.636364E-8 1.072011E-2 1.034551E-1 1.297606E-5 3.686869E-8 9.856288E-3 1.016980E-1 9.040255E-6 3.737374E-8 9.016871E-3 9.996039E-2 1.204591E-5 3.787879E-8 8.244422E-3 9.824093E-2 7.460652E-6 3.838384E-8 7.503442E-3 9.653081E-2 1.053872E-5 3.888889E-8 6.813724E-3 9.483292E-2 5.366367E-6 3.939394E-8 6.159832E-3 9.315254E-2 1.017469E-5 3.989899E-8 5.557929E-3 9.148916E-2 4.477999E-6 4.040404E-8 4.977964E-3 8.983472E-2 9.649128E-6 4.090909E-8 4.444941E-3 8.819622E-2 3.431317E-6 4.141414E-8 3.925100E-3 8.657067E-2 8.140278E-6 4.191919E-8 3.441909E-3 8.496461E-2 2.079334E-6 4.242424E-8 2.990189E-3 8.336876E-2 8.568136E-6 4.292929E-8 2.588340E-3 8.179485E-2 1.367992E-6 4.343434E-8 2.211574E-3 8.022663E-2 8.372702E-6 4.393939E-8 1.878857E-3 7.867839E-2 5.769047E-7 4.444444E-8 1.576885E-3 7.713690E-2 8.378634E-6 4.494949E-8 1.310453E-3 7.562251E-2 -1.606373E-7 4.545455E-8 1.074878E-3 7.410931E-2 7.134697E-6 4.595960E-8 8.742857E-4 7.262828E-2 -1.329691E-6 4.646465E-8 6.926680E-4 7.114479E-2 8.281989E-6 4.696970E-8 5.355008E-4 6.969476E-2 -3.007712E-6 4.747475E-8 4.080814E-4 6.823891E-2 8.090536E-6 4.797980E-8 3.028546E-4 6.682724E-2 -2.272178E-6 4.848485E-8 2.131428E-4 6.539539E-2 8.222361E-6 4.898990E-8 1.396173E-4 6.402233E-2 -2.151800E-6 4.949495E-8 8.765802E-5 6.262522E-2 6.470554E-6 5.000000E-8 2.807120E-5 6.128777E-2 -2.089349E-6 | [Rising Waveform] R_fixture=100 V_fixture=4.5 V_fixture_min=4.25 V_fixture_max=4.75 0.0 1.845725E-1 2.748886E-1 1.334018E-1 5.050505E-10 1.845748E-1 2.749063E-1 1.334031E-1 1.010101E-9 1.845733E-1 2.749138E-1 1.334008E-1 1.515152E-9 1.845479E-1 2.748868E-1 1.333771E-1 2.020202E-9 1.845575E-1 2.747722E-1 1.333339E-1 2.525253E-9 1.855007E-1 2.754205E-1 1.367157E-1 3.030303E-9 1.970126E-1 2.815939E-1 1.682270E-1 3.535354E-9 2.619069E-1 3.101105E-1 6.460051E-1 4.040404E-9 7.034850E-1 3.933536E-1 3.346905E+0 4.545455E-9 2.715742E+0 6.465277E-1 4.591547E+0 5.050505E-9 4.067865E+0 1.641263E+0 4.730799E+0 5.555556E-9 4.431982E+0 3.022372E+0 4.739607E+0 6.060606E-9 4.481353E+0 3.882487E+0 4.741710E+0 6.565657E-9 4.487865E+0 4.161618E+0 4.744014E+0 7.070707E-9 4.490584E+0 4.212057E+0 4.745135E+0 7.575758E-9 4.492787E+0 4.227748E+0 4.746232E+0 8.080808E-9 4.494233E+0 4.233956E+0 4.746911E+0 8.585859E-9 4.495390E+0 4.237987E+0 4.747531E+0 9.090909E-9 4.496253E+0 4.240647E+0 4.747965E+0 9.595960E-9 4.496945E+0 4.242578E+0 4.748343E+0 1.010101E-8 4.497491E+0 4.244030E+0 4.748631E+0 1.060606E-8 4.497933E+0 4.245138E+0 4.748873E+0 1.111111E-8 4.498293E+0 4.246023E+0 4.749068E+0 1.161616E-8 4.498589E+0 4.246715E+0 4.749227E+0 1.212121E-8 4.498827E+0 4.247291E+0 4.749359E+0 1.262626E-8 4.499025E+0 4.247747E+0 4.749466E+0 1.313131E-8 4.499187E+0 4.248123E+0 4.749557E+0 1.363636E-8 4.499323E+0 4.248432E+0 4.749629E+0 1.414141E-8 4.499434E+0 4.248698E+0 4.749692E+0 1.464646E-8 4.499526E+0 4.248897E+0 4.749744E+0 1.515152E-8 4.499602E+0 4.249083E+0 4.749785E+0 1.565657E-8 4.499668E+0 4.249225E+0 4.749821E+0 1.616162E-8 4.499720E+0 4.249356E+0 4.749851E+0 1.666667E-8 4.499768E+0 4.249448E+0 4.749875E+0 1.717172E-8 4.499804E+0 4.249547E+0 4.749897E+0 1.767677E-8 4.499837E+0 4.249603E+0 4.749912E+0 1.818182E-8 4.499862E+0 4.249676E+0 4.749928E+0 1.868687E-8 4.499886E+0 4.249719E+0 4.749938E+0 1.919192E-8 4.499903E+0 4.249770E+0 4.749950E+0 1.969697E-8 4.499919E+0 4.249794E+0 4.749957E+0 2.020202E-8 4.499932E+0 4.249833E+0 4.749965E+0 2.070707E-8 4.499943E+0 4.249851E+0 4.749970E+0 2.121212E-8 4.499952E+0 4.249877E+0 4.749976E+0 2.171717E-8 4.499960E+0 4.249892E+0 4.749979E+0 2.222222E-8 4.499966E+0 4.249911E+0 4.749982E+0 2.272727E-8 4.499971E+0 4.249921E+0 4.749986E+0 2.323232E-8 4.499976E+0 4.249935E+0 4.749988E+0 2.373737E-8 4.499980E+0 4.249942E+0 4.749990E+0 2.424242E-8 4.499983E+0 4.249951E+0 4.749991E+0 2.474747E-8 4.499986E+0 4.249955E+0 4.749993E+0 2.525253E-8 4.499988E+0 4.249964E+0 4.749994E+0 2.575758E-8 4.499990E+0 4.249964E+0 4.749996E+0 2.626263E-8 4.499991E+0 4.249969E+0 4.749994E+0 2.676768E-8 4.499993E+0 4.249974E+0 4.749998E+0 2.727273E-8 4.499994E+0 4.249975E+0 4.749996E+0 2.777778E-8 4.499995E+0 4.249975E+0 4.749999E+0 2.828283E-8 4.499995E+0 4.249981E+0 4.749995E+0 2.878788E-8 4.499996E+0 4.249984E+0 4.750000E+0 2.929293E-8 4.499997E+0 4.249979E+0 4.749997E+0 2.979798E-8 4.499997E+0 4.249986E+0 4.750001E+0 3.030303E-8 4.499997E+0 4.249983E+0 4.749996E+0 3.080808E-8 4.499998E+0 4.249985E+0 4.750002E+0 3.131313E-8 4.499998E+0 4.249984E+0 4.749997E+0 3.181818E-8 4.499998E+0 4.249990E+0 4.750001E+0 3.232323E-8 4.499999E+0 4.249982E+0 4.749997E+0 3.282828E-8 4.499999E+0 4.249992E+0 4.750002E+0 3.333333E-8 4.499999E+0 4.249985E+0 4.749997E+0 3.383838E-8 4.499999E+0 4.249990E+0 4.750002E+0 3.434343E-8 4.499999E+0 4.249984E+0 4.749997E+0 3.484848E-8 4.499999E+0 4.249993E+0 4.750002E+0 3.535354E-8 4.499999E+0 4.249984E+0 4.749996E+0 3.585859E-8 4.499999E+0 4.249993E+0 4.750002E+0 3.636364E-8 4.499999E+0 4.249983E+0 4.749997E+0 3.686869E-8 4.499999E+0 4.249993E+0 4.750002E+0 3.737374E-8 4.499999E+0 4.249983E+0 4.749996E+0 3.787879E-8 4.499999E+0 4.249994E+0 4.750002E+0 3.838384E-8 4.499999E+0 4.249983E+0 4.749996E+0 3.888889E-8 4.499999E+0 4.249993E+0 4.750003E+0 3.939394E-8 4.499999E+0 4.249982E+0 4.749996E+0 3.989899E-8 4.499999E+0 4.249995E+0 4.750002E+0 4.040404E-8 4.499999E+0 4.249982E+0 4.749996E+0 4.090909E-8 4.499999E+0 4.249994E+0 4.750002E+0 4.141414E-8 4.499999E+0 4.249984E+0 4.749996E+0 4.191919E-8 4.499999E+0 4.249995E+0 4.750002E+0 4.242424E-8 4.499999E+0 4.249982E+0 4.749997E+0 4.292929E-8 4.499999E+0 4.249994E+0 4.750002E+0 4.343434E-8 4.499999E+0 4.249982E+0 4.749997E+0 4.393939E-8 4.500000E+0 4.249996E+0 4.750002E+0 4.444444E-8 4.499999E+0 4.249981E+0 4.749997E+0 4.494949E-8 4.499999E+0 4.249995E+0 4.750002E+0 4.545455E-8 4.499999E+0 4.249983E+0 4.749997E+0 4.595960E-8 4.499999E+0 4.249994E+0 4.750002E+0 4.646465E-8 4.499999E+0 4.249983E+0 4.749997E+0 4.696970E-8 4.499999E+0 4.249996E+0 4.750002E+0 4.747475E-8 4.499999E+0 4.249982E+0 4.749998E+0 4.797980E-8 4.500000E+0 4.249997E+0 4.750001E+0 4.848485E-8 4.499998E+0 4.249982E+0 4.749998E+0 4.898990E-8 4.500000E+0 4.249995E+0 4.750001E+0 4.949495E-8 4.499998E+0 4.249984E+0 4.749998E+0 5.000000E-8 4.500000E+0 4.249996E+0 4.750001E+0 | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 1.938709E-5 0.0 5.050505E-10 -2.111106E-7 2.504531E-5 -1.022141E-7 1.010101E-9 4.822948E-6 3.391557E-5 4.068462E-6 1.515152E-9 1.645220E-5 7.460891E-5 1.433317E-5 2.020202E-9 -1.372078E-5 1.093904E-4 -4.230166E-5 2.525253E-9 -8.274603E-4 -3.491159E-4 -2.497519E-3 3.030303E-9 -5.144130E-3 -2.650803E-3 -1.141367E-2 3.535354E-9 -1.522360E-2 -7.417110E-3 4.050810E-3 4.040404E-9 7.593486E-3 -1.377196E-2 1.325857E+0 4.545455E-9 5.708825E-1 -1.241811E-2 2.899271E+0 5.050505E-9 1.702618E+0 8.631215E-2 3.870601E+0 5.555556E-9 2.743933E+0 5.787666E-1 4.246178E+0 6.060606E-9 3.536309E+0 1.269639E+0 4.352315E+0 6.565657E-9 3.874133E+0 1.914299E+0 4.401243E+0 7.070707E-9 3.983030E+0 2.496388E+0 4.434202E+0 7.575758E-9 4.040802E+0 2.990726E+0 4.454932E+0 8.080808E-9 4.077665E+0 3.351446E+0 4.470979E+0 8.585859E-9 4.103517E+0 3.543743E+0 4.482245E+0 9.090909E-9 4.122343E+0 3.653475E+0 4.491231E+0 9.595960E-9 4.136632E+0 3.715175E+0 4.497964E+0 1.010101E-8 4.147646E+0 3.757470E+0 4.503423E+0 1.060606E-8 4.156306E+0 3.787261E+0 4.507673E+0 1.111111E-8 4.163190E+0 3.809357E+0 4.511154E+0 1.161616E-8 4.168725E+0 3.826184E+0 4.513935E+0 1.212121E-8 4.173207E+0 3.839279E+0 4.516229E+0 1.262626E-8 4.176864E+0 3.849622E+0 4.518089E+0 1.313131E-8 4.179861E+0 3.857897E+0 4.519632E+0 1.363636E-8 4.182329E+0 3.864582E+0 4.520894E+0 1.414141E-8 4.184368E+0 3.870024E+0 4.521945E+0 1.464646E-8 4.186058E+0 3.874485E+0 4.522811E+0 1.515152E-8 4.187462E+0 3.878159E+0 4.523534E+0 1.565657E-8 4.188631E+0 3.881199E+0 4.524130E+0 1.616162E-8 4.189604E+0 3.883722E+0 4.524631E+0 1.666667E-8 4.190418E+0 3.885824E+0 4.525049E+0 1.717172E-8 4.191098E+0 3.887578E+0 4.525394E+0 1.767677E-8 4.191667E+0 3.889047E+0 4.525682E+0 1.818182E-8 4.192149E+0 3.890276E+0 4.525923E+0 1.868687E-8 4.192547E+0 3.891309E+0 4.526124E+0 1.919192E-8 4.192881E+0 3.892176E+0 4.526293E+0 1.969697E-8 4.193160E+0 3.892906E+0 4.526431E+0 2.020202E-8 4.193395E+0 3.893519E+0 4.526551E+0 2.070707E-8 4.193591E+0 3.894037E+0 4.526649E+0 2.121212E-8 4.193756E+0 3.894479E+0 4.526732E+0 2.171717E-8 4.193896E+0 3.894845E+0 4.526797E+0 2.222222E-8 4.194015E+0 3.895155E+0 4.526857E+0 2.272727E-8 4.194112E+0 3.895414E+0 4.526904E+0 2.323232E-8 4.194195E+0 3.895635E+0 4.526945E+0 2.373737E-8 4.194259E+0 3.895819E+0 4.526980E+0 2.424242E-8 4.194323E+0 3.895975E+0 4.527007E+0 2.474747E-8 4.194365E+0 3.896110E+0 4.527032E+0 2.525253E-8 4.194415E+0 3.896224E+0 4.527051E+0 2.575758E-8 4.194442E+0 3.896318E+0 4.527069E+0 2.626263E-8 4.194480E+0 3.896390E+0 4.527086E+0 2.676768E-8 4.194496E+0 3.896469E+0 4.527098E+0 2.727273E-8 4.194538E+0 3.896518E+0 4.527108E+0 2.777778E-8 4.194534E+0 3.896567E+0 4.527119E+0 2.828283E-8 4.194580E+0 3.896608E+0 4.527122E+0 2.878788E-8 4.194560E+0 3.896650E+0 4.527126E+0 2.929293E-8 4.194594E+0 3.896679E+0 4.527132E+0 2.979798E-8 4.194564E+0 3.896695E+0 4.527137E+0 3.030303E-8 4.194631E+0 3.896719E+0 4.527141E+0 3.080808E-8 4.194583E+0 3.896725E+0 4.527144E+0 3.131313E-8 4.194618E+0 3.896745E+0 4.527140E+0 3.181818E-8 4.194584E+0 3.896747E+0 4.527143E+0 3.232323E-8 4.194625E+0 3.896765E+0 4.527143E+0 3.282828E-8 4.194587E+0 3.896770E+0 4.527143E+0 3.333333E-8 4.194623E+0 3.896792E+0 4.527143E+0 3.383838E-8 4.194589E+0 3.896784E+0 4.527143E+0 3.434343E-8 4.194619E+0 3.896798E+0 4.527143E+0 3.484848E-8 4.194590E+0 3.896795E+0 4.527144E+0 3.535354E-8 4.194620E+0 3.896817E+0 4.527149E+0 3.585859E-8 4.194592E+0 3.896801E+0 4.527150E+0 3.636364E-8 4.194619E+0 3.896815E+0 4.527151E+0 3.686869E-8 4.194594E+0 3.896802E+0 4.527150E+0 3.737374E-8 4.194616E+0 3.896815E+0 4.527151E+0 3.787879E-8 4.194595E+0 3.896802E+0 4.527150E+0 3.838384E-8 4.194617E+0 3.896815E+0 4.527151E+0 3.888889E-8 4.194597E+0 3.896803E+0 4.527150E+0 3.939394E-8 4.194616E+0 3.896814E+0 4.527151E+0 3.989899E-8 4.194598E+0 3.896804E+0 4.527150E+0 4.040404E-8 4.194613E+0 3.896816E+0 4.527151E+0 4.090909E-8 4.194599E+0 3.896811E+0 4.527150E+0 4.141414E-8 4.194614E+0 3.896830E+0 4.527151E+0 4.191919E-8 4.194600E+0 3.896822E+0 4.527150E+0 4.242424E-8 4.194614E+0 3.896839E+0 4.527151E+0 4.292929E-8 4.194601E+0 3.896825E+0 4.527150E+0 4.343434E-8 4.194611E+0 3.896838E+0 4.527151E+0 4.393939E-8 4.194602E+0 3.896826E+0 4.527150E+0 4.444444E-8 4.194612E+0 3.896838E+0 4.527151E+0 4.494949E-8 4.194602E+0 3.896827E+0 4.527150E+0 4.545455E-8 4.194610E+0 3.896836E+0 4.527151E+0 4.595960E-8 4.194603E+0 3.896828E+0 4.527150E+0 4.646465E-8 4.194611E+0 3.896836E+0 4.527151E+0 4.696970E-8 4.194604E+0 3.896829E+0 4.527150E+0 4.747475E-8 4.194610E+0 3.896836E+0 4.527151E+0 4.797980E-8 4.194605E+0 3.896829E+0 4.527150E+0 4.848485E-8 4.194610E+0 3.896836E+0 4.527151E+0 4.898990E-8 4.194605E+0 3.896830E+0 4.527150E+0 4.949495E-8 4.194609E+0 3.896835E+0 4.527151E+0 5.000000E-8 4.194609E+0 3.896837E+0 4.527150E+0 | [Ramp] dV/dt_r 2.349E+0/1.763E-9 2.141E+0/2.699E-9 2.594E+0/1.389E-9 dV/dt_f 2.467E+0/2.341E-9 2.145E+0/3.541E-9 2.693E+0/2.012E-9 | |[End data_o | |====================================================================== [End]