|=========================================================================== | ON Semiconductor Corporation | | IBIS Model of 74LCX16244DT | Low Voltage 16-Bit Buffer | TSSOP_48 (DT) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] 74lcx16244dt_c300.ibs | [File Rev] 1.0 | [Date] 07/22/03 | [Source] From lab measurements at ON Semiconductor | [Notes] Created by Duane Mattheisen Modeling Support Engineer | | This model represents the 74LCX16244DT where 3.0<= Vcc =< 3.6 [Disclaimer] ON Semiconductor Corporation hereby grants the user of this IBIS model a license to use this IBIS model under the following terms. This license in non-exclusive and non-transferable. Before using this IBIS model. After reading the terms and conditions of this license, the user either must accept these terms, or the IBIS model should be returned to ON within 30 days. The user is hereby granted a license to use the IBIS model. This shall not be construed as a right to sell, or otherwise profit either by leasing or renting this software. The user may modify the IBIS model to suit his specific applications but rights to derivative works and such modifications shall belong to ON Semiconductor. This IBIS model is provided on an "as is" basis. ON Semiconductor makes absolutely no warranty with respect to the information contained herein. By use of this IBIS model, the user assumes full risk as to the quality and suitability of the model to his particular use, and by using this model assumes the entire risk. Under all circumstances the user shall not hold ON Semiconductor liable in any way for the results obtained. ON Semiconductor reserves the right to make to improve the model for reliability, function, or design. ON Semiconductor does not convey any license under patent rights or any other intellectual property rights, including those of third parties. ON Semiconductor is not obligated to provide maintenance or support for the licensed IBIS model. Cont ON at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 5005 E. McDowell Road, Phoenix AZ 85008 | [Copyright] (c) 2002 ON Semiconductor Corp. | [Component] 74LCX16244 Si_location Pin Timing_location Pin | [Manufacturer] ON Semiconductor Corp. | [Package] R_pkg 130m 100m 140m L_pkg 3.06n 1.37n 3.57n C_pkg 0.15p 0.10p 0.20p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 lcx16244_cntrl 140m 3.56n .2p 2 O0 lcx16244_data_o_3st 130m 3.34n .15p 3 O1 lcx16244_data_o_3st 130m 3.07n .15p 4 GND GND 130m 2.62n .13p 5 O2 lcx16244_data_o_3st 120m 2.23n .1p 6 O3 lcx16244_data_o_3st 120m 1.77n .1p 7 VCC POWER 110m 1.65n .1p 8 O4 lcx16244_data_o_3st 100m 1.59n .1p 9 O5 lcx16244_data_o_3st 100m 1.53n .1p 10 GND GND 100m 1.49n .1p 11 O6 lcx16244_data_o_3st 100m 1.44n .1p 12 O7 lcx16244_data_o_3st 100m 1.36n .1p 13 O8 lcx16244_data_o_3st 100m 1.37n .1p 14 O9 lcx16244_data_o_3st 100m 1.44n .1p 15 GND GND 100m 1.48n .1p 16 O10 lcx16244_data_o_3st 100m 1.54n .1p 17 O11 lcx16244_data_o_3st 100m 1.58n .1p 18 VCC POWER 110m 1.65n .1p 19 O12 lcx16244_data_o_3st 120m 1.76n .1p 20 O13 lcx16244_data_o_3st 120m 2.22n .1p 21 GND GND 130m 2.62n .12p 22 O14 lcx16244_data_o_3st 130m 3.05n .15p 23 O15 lcx16244_data_o_3st 130m 3.34n .15p 24 OE4 lcx16244_cntrl 140m 3.57n .2p 25 OE3 lcx16244_cntrl 140m 3.56n .2p 26 D15 lcx16244_data_i 130m 3.34n .25p 27 D14 lcx16244_data_i 130m 3.06n .15p 28 GND GND 130m 2.63n .12p 29 D13 lcx16244_data_i 120m 2.23n .1p 30 D12 lcx16244_data_i 120m 1.76n .1p 31 VCC POWER 110m 1.66n .1p 32 D11 lcx16244_data_i 100m 1.59n .1p 33 D10 lcx16244_data_i 100m 1.53n .1p 34 GND GND 100m 1.49n .1p 35 D9 lcx16244_data_i 100m 1.45n .1p 36 D8 lcx16244_data_i 100m 1.37n .1p 37 D7 lcx16244_data_i 100m 1.37n .1p 38 D6 lcx16244_data_i 100m 1.43n .1p 39 GND GND 100m 1.49n .1p 40 D5 lcx16244_data_i 100m 1.54n .1p 41 D4 lcx16244_data_i 100m 1.58n .1p 42 VCC POWER 110m 1.65n .1p 43 D3 lcx16244_data_i 120m 1.76n .1p 44 D2 lcx16244_data_i 120m 2.22n .1p 45 GND GND 130m 2.62n .12p 46 D1 lcx16244_data_i 130m 3.05n .15p 47 D0 lcx16244_data_i 130m 3.34n .25p 48 OE2 lcx16244_cntrl 140m 3.58n .2p | [Model] lcx16244_data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] |VIN IIN IIN IIN -3.3 -7.37E-01 -6.89E-01 -7.63E-01 -3.2 -7.08E-01 -6.63E-01 -7.33E-01 -3.1 -6.79E-01 -6.37E-01 -7.02E-01 -3.0 -6.50E-01 -6.11E-01 -6.71E-01 -2.9 -6.21E-01 -5.84E-01 -6.40E-01 -2.8 -5.93E-01 -5.58E-01 -6.09E-01 -2.7 -5.64E-01 -5.32E-01 -5.78E-01 -2.6 -5.35E-01 -5.06E-01 -5.47E-01 -2.5 -5.06E-01 -4.80E-01 -5.16E-01 -2.4 -4.78E-01 -4.53E-01 -4.85E-01 -2.3 -4.49E-01 -4.27E-01 -4.54E-01 -2.2 -4.20E-01 -4.01E-01 -4.23E-01 -2.1 -3.91E-01 -3.75E-01 -3.92E-01 -2.0 -3.63E-01 -3.49E-01 -3.62E-01 -1.9 -3.34E-01 -3.22E-01 -3.31E-01 -1.8 -3.05E-01 -2.96E-01 -3.00E-01 -1.7 -2.76E-01 -2.70E-01 -2.69E-01 -1.6 -2.47E-01 -2.44E-01 -2.38E-01 -1.5 -2.19E-01 -2.18E-01 -2.07E-01 -1.4 -1.90E-01 -1.91E-01 -1.76E-01 -1.3 -1.61E-01 -1.65E-01 -1.45E-01 -1.2 -1.32E-01 -1.39E-01 -1.14E-01 -1.1 -1.04E-01 -1.13E-01 -8.34E-02 -1.0 -7.48E-02 -8.65E-02 -5.25E-02 -0.9 -4.60E-02 -6.03E-02 -2.62E-02 -0.8 -2.19E-02 -3.41E-02 -1.13E-02 -0.7 -7.72E-03 -1.41E-02 -4.29E-03 -0.6 -2.18E-03 -4.02E-03 -7.69E-04 -0.5 -2.64E-04 -7.35E-04 -2.43E-05 -0.4 -9.72E-06 -5.36E-05 -2.71E-07 -0.3 -2.57E-07 -2.26E-06 -4.37E-09 -0.2 -5.83E-09 -8.45E-08 -1.82E-09 -0.1 1.77E-09 -1.42E-09 -1.68E-09 0.0 1.78E-09 1.91E-09 -1.62E-09 0.1 1.79E-09 1.92E-09 -1.61E-09 0.2 1.79E-09 1.93E-09 -1.61E-09 0.3 1.80E-09 1.94E-09 5.51E-10 0.4 1.81E-09 1.95E-09 5.52E-10 0.5 1.82E-09 1.96E-09 5.54E-10 0.6 1.82E-09 1.97E-09 5.55E-10 0.7 1.83E-09 1.98E-09 5.57E-10 0.8 1.84E-09 1.99E-09 5.58E-10 0.9 1.85E-09 2.00E-09 5.60E-10 1.0 1.85E-09 2.01E-09 5.61E-10 1.1 1.86E-09 2.02E-09 5.63E-10 1.2 1.87E-09 2.03E-09 5.64E-10 1.3 1.87E-09 2.04E-09 5.65E-10 1.4 1.88E-09 2.05E-09 5.67E-10 1.5 1.89E-09 2.06E-09 5.68E-10 1.6 1.90E-09 2.07E-09 5.70E-10 1.7 1.90E-09 2.08E-09 5.71E-10 1.8 1.91E-09 2.09E-09 5.73E-10 1.9 1.92E-09 2.10E-09 5.74E-10 2.0 1.93E-09 2.11E-09 5.76E-10 2.1 1.93E-09 2.12E-09 5.77E-10 2.2 1.94E-09 2.13E-09 5.79E-10 2.3 1.95E-09 2.14E-09 5.80E-10 2.4 1.96E-09 2.15E-09 5.82E-10 2.5 1.96E-09 2.16E-09 5.83E-10 2.6 1.97E-09 2.17E-09 5.85E-10 2.7 1.98E-09 2.18E-09 5.86E-10 2.8 1.98E-09 2.19E-09 5.88E-10 2.9 1.99E-09 2.20E-09 5.89E-10 3.0 2.00E-09 2.21E-09 5.91E-10 3.1 2.01E-09 2.22E-09 5.92E-10 3.2 2.01E-09 2.23E-09 5.94E-10 3.3 2.02E-09 2.24E-09 5.95E-10 | [POWER Clamp] | VIN IIN IIN IIN 0.0 5.48E-10 1.27E-09 -2.13E-10 -0.1 5.49E-10 1.28E-09 -2.13E-10 -0.2 5.50E-10 1.29E-09 -2.13E-10 -0.3 5.50E-10 1.29E-09 -2.14E-10 -0.4 5.51E-10 1.30E-09 -2.14E-10 -0.5 5.51E-10 1.30E-09 -2.14E-10 -0.6 5.52E-10 1.31E-09 -2.15E-10 -0.7 5.52E-10 1.32E-09 -2.15E-10 -0.8 5.53E-10 1.32E-09 -2.15E-10 -0.9 5.53E-10 1.33E-09 -2.16E-10 -1.0 5.54E-10 1.33E-09 -2.16E-10 -1.1 5.54E-10 1.34E-09 -2.16E-10 -1.2 5.55E-10 1.35E-09 -2.17E-10 -1.3 5.55E-10 1.35E-09 -2.17E-10 -1.4 5.56E-10 1.36E-09 -2.17E-10 -1.5 5.56E-10 1.36E-09 -2.18E-10 -1.6 5.57E-10 1.37E-09 -2.18E-10 -1.7 5.57E-10 1.38E-09 -2.18E-10 -1.8 5.58E-10 1.38E-09 -2.19E-10 -1.9 5.58E-10 1.39E-09 -2.19E-10 -2.0 5.59E-10 1.39E-09 -2.19E-10 -2.1 5.59E-10 1.40E-09 -2.20E-10 -2.2 5.60E-10 1.41E-09 -2.20E-10 -2.3 5.60E-10 1.41E-09 -2.20E-10 -2.4 5.61E-10 1.42E-09 -2.21E-10 -2.5 5.61E-10 1.42E-09 -2.21E-10 -2.6 5.62E-10 1.43E-09 -2.21E-10 -2.7 5.62E-10 1.44E-09 -2.22E-10 -2.8 5.63E-10 1.44E-09 -2.22E-10 -2.9 5.63E-10 1.45E-09 -2.22E-10 -3.0 5.64E-10 1.45E-09 -2.23E-10 -3.1 5.64E-10 1.46E-09 -2.23E-10 -3.2 5.65E-10 1.47E-09 -2.23E-10 -3.3 5.65E-10 1.47E-09 -2.24E-10 | |[End lcx16244_data_i | |====================================================================== | [Model] lcx16244_data_o_3st Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Cref=50p Rref=500 Vmeas=1.5 C_comp 8p 8p 8p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] |VOUT IOUT IOUT IOUT 6.6 -1.10E-01 -8.72E-02 -1.39E-01 6.5 -1.10E-01 -8.68E-02 -1.39E-01 6.4 -1.10E-01 -8.64E-02 -1.38E-01 6.3 -1.09E-01 -8.60E-02 -1.37E-01 6.2 -1.09E-01 -8.56E-02 -1.36E-01 6.1 -1.08E-01 -8.52E-02 -1.35E-01 6.0 -1.08E-01 -8.48E-02 -1.35E-01 5.9 -1.08E-01 -8.44E-02 -1.34E-01 5.8 -1.07E-01 -8.40E-02 -1.33E-01 5.7 -1.07E-01 -8.36E-02 -1.32E-01 5.6 -1.06E-01 -8.32E-02 -1.31E-01 5.5 -1.06E-01 -8.28E-02 -1.31E-01 5.4 -1.06E-01 -8.24E-02 -1.30E-01 5.3 -1.05E-01 -8.20E-02 -1.29E-01 5.2 -1.05E-01 -8.16E-02 -1.28E-01 5.1 -1.04E-01 -8.12E-02 -1.27E-01 5.0 -1.04E-01 -8.08E-02 -1.27E-01 4.9 -1.04E-01 -8.04E-02 -1.26E-01 4.8 -1.03E-01 -8.00E-02 -1.25E-01 4.7 -1.03E-01 -7.96E-02 -1.24E-01 4.6 -1.02E-01 -7.92E-02 -1.23E-01 4.5 -1.02E-01 -7.88E-02 -1.23E-01 4.4 -1.02E-01 -7.84E-02 -1.22E-01 4.3 -1.01E-01 -7.80E-02 -1.21E-01 4.2 -1.01E-01 -7.76E-02 -1.20E-01 4.1 -1.00E-01 -7.72E-02 -1.19E-01 4.0 -1.00E-01 -7.68E-02 -1.19E-01 3.9 -9.97E-02 -7.64E-02 -1.18E-01 3.8 -9.91E-02 -7.60E-02 -1.17E-01 3.7 -9.87E-02 -7.56E-02 -1.16E-01 3.6 -9.83E-02 -7.52E-02 -1.15E-01 3.5 -9.79E-02 -7.48E-02 -1.15E-01 3.4 -9.75E-02 -7.44E-02 -1.14E-01 3.3 -9.70E-02 -7.40E-02 -1.13E-01 3.2 -9.66E-02 -7.36E-02 -1.12E-01 3.1 -9.61E-02 -7.32E-02 -1.11E-01 3.0 -9.56E-02 -7.28E-02 -1.11E-01 2.9 -9.50E-02 -7.23E-02 -1.10E-01 2.8 -9.45E-02 -7.19E-02 -1.09E-01 2.7 -9.39E-02 -7.14E-02 -1.08E-01 2.6 -9.32E-02 -7.09E-02 -1.07E-01 2.5 -9.25E-02 -7.04E-02 -1.07E-01 2.4 -9.16E-02 -6.98E-02 -1.06E-01 2.3 -9.07E-02 -6.92E-02 -1.05E-01 2.2 -8.97E-02 -6.86E-02 -1.04E-01 2.1 -8.86E-02 -6.78E-02 -1.03E-01 2.0 -8.75E-02 -6.70E-02 -1.03E-01 1.9 -8.63E-02 -6.61E-02 -1.02E-01 1.8 -8.49E-02 -6.46E-02 -1.01E-01 1.7 -8.33E-02 -6.41E-02 -1.00E-01 1.6 -8.14E-02 -6.29E-02 -9.93E-02 1.5 -7.92E-02 -6.15E-02 -9.85E-02 1.4 -7.67E-02 -5.99E-02 -9.70E-02 1.3 -7.38E-02 -5.79E-02 -9.54E-02 1.2 -7.05E-02 -5.56E-02 -9.15E-02 1.1 -6.67E-02 -5.30E-02 -8.65E-02 1.0 -6.25E-02 -5.00E-02 -8.09E-02 0.9 -5.79E-02 -4.66E-02 -7.48E-02 0.8 -5.29E-02 -4.28E-02 -6.82E-02 0.7 -4.76E-02 -3.86E-02 -6.11E-02 0.6 -4.18E-02 -3.41E-02 -5.35E-02 0.5 -3.56E-02 -2.92E-02 -4.55E-02 0.4 -2.91E-02 -2.40E-02 -3.71E-02 0.3 -2.23E-02 -1.85E-02 -2.83E-02 0.2 -1.51E-02 -1.26E-02 -1.92E-02 0.1 -7.72E-03 -6.44E-03 -9.74E-03 0.0 -5.06E-06 4.41E-06 -1.35E-05 -0.1 7.95E-03 6.72E-03 9.94E-03 -0.2 1.61E-02 1.36E-02 2.01E-02 -0.3 2.46E-02 2.08E-02 3.04E-02 -0.4 3.32E-02 2.83E-02 4.09E-02 -0.5 4.19E-02 3.59E-02 5.15E-02 -0.6 5.08E-02 4.38E-02 6.22E-02 -0.7 6.00E-02 5.20E-02 7.30E-02 -0.8 6.93E-02 6.06E-02 8.39E-02 -0.9 7.86E-02 6.92E-02 9.48E-02 -1.0 8.80E-02 7.79E-02 1.06E-01 -1.1 9.73E-02 8.65E-02 1.17E-01 -1.2 1.07E-01 9.52E-02 1.28E-01 -1.3 1.16E-01 1.04E-01 1.38E-01 -1.4 1.25E-01 1.12E-01 1.49E-01 -1.5 1.35E-01 1.21E-01 1.60E-01 -1.6 1.44E-01 1.30E-01 1.71E-01 -1.7 1.53E-01 1.38E-01 1.82E-01 -1.8 1.63E-01 1.47E-01 1.93E-01 -1.9 1.72E-01 1.56E-01 2.04E-01 -2.0 1.81E-01 1.64E-01 2.15E-01 -2.1 1.91E-01 1.73E-01 2.26E-01 -2.2 2.00E-01 1.82E-01 2.37E-01 -2.3 2.09E-01 1.90E-01 2.48E-01 -2.4 2.19E-01 1.99E-01 2.58E-01 -2.5 2.28E-01 2.07E-01 2.69E-01 -2.6 2.37E-01 2.16E-01 2.80E-01 -2.7 2.47E-01 2.25E-01 2.91E-01 -2.8 2.56E-01 2.33E-01 3.02E-01 -2.9 2.65E-01 2.42E-01 3.13E-01 -3.0 2.75E-01 2.51E-01 3.24E-01 -3.1 2.84E-01 2.59E-01 3.35E-01 -3.2 2.93E-01 2.68E-01 3.46E-01 -3.3 3.03E-01 2.77E-01 3.57E-01 | [Pulldown] |VOUT IOUT IOUT IOUT -3.3 1.80E-05 1.60E-05 1.50E-05 -3.2 1.80E-05 1.60E-05 1.50E-05 -3.1 1.80E-05 1.60E-05 1.50E-05 -3.0 1.80E-05 1.60E-05 1.50E-05 -2.9 1.80E-05 1.60E-05 1.50E-05 -2.8 1.80E-05 1.60E-05 1.50E-05 -2.7 1.80E-05 1.60E-05 1.50E-05 -2.6 1.80E-05 1.60E-05 1.50E-05 -2.5 1.80E-05 1.60E-05 1.50E-05 -2.4 1.80E-05 1.60E-05 1.50E-05 -2.3 1.80E-05 1.60E-05 1.50E-05 -2.2 1.80E-05 1.60E-05 1.50E-05 -2.1 1.80E-05 1.60E-05 1.50E-05 -2.0 1.80E-05 1.60E-05 1.50E-05 -1.9 1.80E-05 1.60E-05 1.50E-05 -1.8 1.80E-05 1.60E-05 1.50E-05 -1.7 1.80E-05 1.60E-05 1.50E-05 -1.6 1.80E-05 1.60E-05 1.50E-05 -1.5 1.80E-05 1.60E-05 1.50E-05 -1.4 1.80E-05 1.60E-05 1.50E-05 -1.3 1.80E-05 1.60E-05 1.50E-05 -1.2 1.80E-05 1.60E-05 1.50E-05 -1.1 1.80E-05 1.60E-05 -1.66E-02 -1.0 -2.52E-02 -1.07E-02 -4.55E-02 -0.9 -3.71E-02 -2.53E-02 -6.57E-02 -0.8 -4.71E-02 -3.07E-02 -6.91E-02 -0.7 -5.12E-02 -3.81E-02 -6.56E-02 -0.6 -4.78E-02 -3.92E-02 -5.91E-02 -0.5 -4.12E-02 -3.48E-02 -5.00E-02 -0.4 -3.31E-02 -2.82E-02 -4.00E-02 -0.3 -2.47E-02 -2.10E-02 -2.99E-02 -0.2 -1.64E-02 -1.39E-02 -1.99E-02 -0.1 -8.13E-03 -6.88E-03 -9.88E-03 0.0 -3.16E-05 -2.71E-05 -3.72E-05 0.1 7.93E-03 6.67E-03 9.68E-03 0.2 1.57E-02 1.32E-02 1.92E-02 0.3 2.32E-02 1.94E-02 2.85E-02 0.4 3.03E-02 2.53E-02 3.74E-02 0.5 3.71E-02 3.08E-02 4.59E-02 0.6 4.34E-02 3.60E-02 5.39E-02 0.7 4.93E-02 4.07E-02 6.13E-02 0.8 5.47E-02 4.50E-02 6.82E-02 0.9 5.95E-02 4.88E-02 7.45E-02 1.0 6.38E-02 5.21E-02 8.01E-02 1.1 6.76E-02 5.49E-02 8.50E-02 1.2 7.08E-02 5.73E-02 8.92E-02 1.3 7.34E-02 5.86E-02 9.18E-02 1.4 7.56E-02 6.05E-02 9.40E-02 1.5 7.66E-02 6.20E-02 9.50E-02 1.6 7.87E-02 6.30E-02 9.71E-02 1.7 7.99E-02 6.38E-02 9.83E-02 1.8 8.08E-02 6.44E-02 9.92E-02 1.9 8.15E-02 6.48E-02 9.99E-02 2.0 8.21E-02 6.52E-02 1.00E-01 2.1 8.25E-02 6.55E-02 1.01E-01 2.2 8.29E-02 6.57E-02 1.01E-01 2.3 8.31E-02 6.59E-02 1.02E-01 2.4 8.34E-02 6.61E-02 1.02E-01 2.5 8.36E-02 6.63E-02 1.02E-01 2.6 8.37E-02 6.64E-02 1.02E-01 2.7 8.38E-02 6.65E-02 1.02E-01 2.8 8.40E-02 6.66E-02 1.02E-01 2.9 8.41E-02 6.67E-02 1.02E-01 3.0 8.41E-02 6.68E-02 1.03E-01 3.1 8.42E-02 6.69E-02 1.03E-01 3.2 8.43E-02 6.69E-02 1.03E-01 3.3 8.43E-02 6.70E-02 1.03E-01 3.4 8.44E-02 6.71E-02 1.03E-01 3.5 8.44E-02 6.71E-02 1.03E-01 3.6 8.44E-02 6.72E-02 1.03E-01 3.7 8.45E-02 6.72E-02 1.03E-01 3.8 8.45E-02 6.73E-02 1.03E-01 3.9 8.45E-02 6.73E-02 1.03E-01 4.0 8.46E-02 6.74E-02 1.03E-01 4.1 8.46E-02 6.74E-02 1.03E-01 4.2 8.46E-02 6.75E-02 1.03E-01 4.3 8.47E-02 6.75E-02 1.03E-01 4.4 8.47E-02 6.76E-02 1.03E-01 4.5 8.47E-02 6.77E-02 1.03E-01 4.6 8.48E-02 6.77E-02 1.03E-01 4.7 8.48E-02 6.78E-02 1.03E-01 4.8 8.49E-02 6.79E-02 1.03E-01 4.9 8.50E-02 6.80E-02 1.03E-01 5.0 8.50E-02 6.82E-02 1.03E-01 5.1 8.52E-02 6.83E-02 1.04E-01 5.2 8.53E-02 6.85E-02 1.04E-01 5.3 8.55E-02 6.87E-02 1.04E-01 5.4 8.57E-02 6.90E-02 1.04E-01 5.5 8.59E-02 6.93E-02 1.04E-01 5.6 8.62E-02 6.96E-02 1.05E-01 5.7 8.65E-02 7.00E-02 1.05E-01 5.8 8.69E-02 7.04E-02 1.05E-01 5.9 8.73E-02 7.09E-02 1.06E-01 6.0 8.78E-02 7.15E-02 1.06E-01 6.1 8.84E-02 7.21E-02 1.07E-01 6.2 8.91E-02 7.28E-02 1.07E-01 6.3 8.98E-02 7.37E-02 1.08E-01 6.4 9.07E-02 7.47E-02 1.09E-01 6.5 9.16E-02 7.59E-02 1.10E-01 6.6 9.28E-02 7.76E-02 1.11E-01 | [GND Clamp] |VOUT IOUT IOUT IOUT -3.3 -7.03E-01 -7.78E-01 -6.82E-01 -3.2 -6.76E-01 -7.49E-01 -6.55E-01 -3.1 -6.48E-01 -7.19E-01 -6.28E-01 -3.0 -6.21E-01 -6.89E-01 -6.01E-01 -2.9 -5.94E-01 -6.60E-01 -5.74E-01 -2.8 -5.67E-01 -6.30E-01 -5.47E-01 -2.7 -5.40E-01 -6.00E-01 -5.20E-01 -2.6 -5.12E-01 -5.71E-01 -4.93E-01 -2.5 -4.85E-01 -5.41E-01 -4.66E-01 -2.4 -4.58E-01 -5.11E-01 -4.39E-01 -2.3 -4.31E-01 -4.82E-01 -4.12E-01 -2.2 -4.04E-01 -4.52E-01 -3.85E-01 -2.1 -3.76E-01 -4.22E-01 -3.58E-01 -2.0 -3.49E-01 -3.93E-01 -3.31E-01 -1.9 -3.22E-01 -3.63E-01 -3.04E-01 -1.8 -2.95E-01 -3.33E-01 -2.77E-01 -1.7 -2.68E-01 -3.04E-01 -2.50E-01 -1.6 -2.40E-01 -2.74E-01 -2.23E-01 -1.5 -2.13E-01 -2.44E-01 -1.96E-01 -1.4 -1.86E-01 -2.15E-01 -1.69E-01 -1.3 -1.59E-01 -1.85E-01 -1.42E-01 -1.2 -1.32E-01 -1.55E-01 -1.15E-01 -1.1 -1.04E-01 -1.26E-01 -8.80E-02 -1.0 -7.71E-02 -9.59E-02 -5.82E-02 -0.9 -4.99E-02 -6.62E-02 -2.78E-02 -0.8 -2.27E-02 -3.65E-02 -1.14E-02 -0.7 -7.66E-03 -1.46E-02 -4.29E-03 -0.6 -2.08E-03 -3.95E-03 -7.32E-04 -0.5 -2.38E-04 -7.05E-04 -2.18E-05 -0.4 -8.31E-06 -5.00E-05 -2.31E-07 -0.3 -2.07E-07 -2.03E-06 -4.21E-09 -0.2 -3.87E-09 -7.20E-08 1.69E-09 -0.1 3.11E-09 -3.08E-09 1.69E-09 0.0 3.11E-09 2.75E-09 1.69E-09 0.1 3.11E-09 2.75E-09 1.69E-09 0.2 3.11E-09 2.75E-09 1.69E-09 0.3 3.11E-09 2.75E-09 1.69E-09 0.4 3.11E-09 2.75E-09 1.69E-09 0.5 3.11E-09 2.75E-09 1.69E-09 0.6 3.11E-09 2.75E-09 1.69E-09 0.7 3.11E-09 2.75E-09 1.69E-09 0.8 3.11E-09 2.75E-09 1.69E-09 0.9 3.11E-09 2.75E-09 1.69E-09 1.0 3.11E-09 2.75E-09 1.69E-09 1.1 3.11E-09 2.75E-09 1.69E-09 1.2 3.11E-09 2.75E-09 1.69E-09 1.3 3.11E-09 2.75E-09 1.69E-09 1.4 3.11E-09 2.75E-09 1.69E-09 1.5 3.11E-09 2.75E-09 1.69E-09 1.6 3.11E-09 2.75E-09 1.69E-09 1.7 3.11E-09 2.75E-09 1.69E-09 1.8 3.11E-09 2.75E-09 1.69E-09 1.9 3.11E-09 2.75E-09 1.69E-09 2.0 3.11E-09 2.75E-09 1.69E-09 2.1 3.11E-09 2.75E-09 1.69E-09 2.2 3.11E-09 2.75E-09 1.69E-09 2.3 3.11E-09 2.75E-09 1.69E-09 2.4 3.11E-09 2.75E-09 1.69E-09 2.5 3.11E-09 2.75E-09 1.69E-09 2.6 3.11E-09 2.75E-09 1.69E-09 2.7 3.11E-09 2.75E-09 1.69E-09 2.8 3.11E-09 2.75E-09 1.69E-09 2.9 3.11E-09 2.75E-09 1.69E-09 3.0 3.11E-09 2.75E-09 1.69E-09 3.1 3.11E-09 2.75E-09 1.69E-09 3.2 3.11E-09 2.75E-09 1.69E-09 3.3 3.11E-09 2.75E-09 1.69E-09 | [POWER Clamp] |VOUT IOUT IOUT IOUT 0.0 1.18E-09 2.90E-09 6.13E-10 -0.1 1.19E-09 2.90E-09 6.14E-10 -0.2 1.19E-09 2.91E-09 6.14E-10 -0.3 1.20E-09 2.91E-09 6.15E-10 -0.4 1.20E-09 2.92E-09 6.15E-10 -0.5 1.21E-09 2.92E-09 6.16E-10 -0.6 1.21E-09 2.92E-09 6.16E-10 -0.7 1.22E-09 2.93E-09 6.17E-10 -0.8 1.22E-09 2.93E-09 6.17E-10 -0.9 1.23E-09 2.94E-09 6.18E-10 -1.0 1.23E-09 2.94E-09 6.18E-10 -1.1 1.24E-09 2.94E-09 6.19E-10 -1.2 1.24E-09 2.95E-09 6.19E-10 -1.3 1.25E-09 2.95E-09 6.20E-10 -1.4 1.25E-09 2.96E-09 6.20E-10 -1.5 1.26E-09 2.96E-09 6.21E-10 -1.6 1.26E-09 2.96E-09 6.21E-10 -1.7 1.27E-09 2.97E-09 6.22E-10 -1.8 1.27E-09 2.97E-09 6.22E-10 -1.9 1.28E-09 2.98E-09 6.23E-10 -2.0 1.28E-09 2.98E-09 6.23E-10 -2.1 1.29E-09 2.98E-09 6.24E-10 -2.2 1.29E-09 2.99E-09 6.24E-10 -2.3 1.30E-09 2.99E-09 6.25E-10 -2.4 1.30E-09 3.00E-09 6.25E-10 -2.5 1.31E-09 3.00E-09 6.26E-10 -2.6 1.31E-09 3.00E-09 6.26E-10 -2.7 1.32E-09 3.01E-09 6.27E-10 -2.8 1.32E-09 3.01E-09 6.27E-10 -2.9 1.33E-09 3.02E-09 6.28E-10 -3.0 1.33E-09 3.02E-09 6.28E-10 -3.1 1.34E-09 3.02E-09 6.29E-10 -3.2 1.34E-09 3.03E-09 6.29E-10 -3.3 1.35E-09 3.03E-09 6.30E-10 | [Ramp] dV/dt_r 1.70E+0/280E-12 1.47E+0/440E-12 1.93E+0/240E-12 dV/dt_f 1.75E+0/320E-12 1.52E+0/360E-12 1.94E+0/240E-12 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 3.30E+00 3.00E+00 3.60E+00 4.000E-11 3.296E+00 2.993E+00 3.594E+00 8.000E-11 3.296E+00 2.993E+00 3.593E+00 1.200E-10 3.296E+00 2.993E+00 3.593E+00 1.600E-10 3.297E+00 2.994E+00 3.593E+00 2.000E-10 3.297E+00 2.995E+00 3.592E+00 2.400E-10 3.296E+00 2.996E+00 3.592E+00 2.800E-10 3.296E+00 2.997E+00 3.592E+00 3.200E-10 3.295E+00 2.998E+00 3.592E+00 3.600E-10 3.295E+00 2.999E+00 3.592E+00 4.000E-10 3.294E+00 2.999E+00 3.592E+00 4.400E-10 3.294E+00 2.999E+00 3.592E+00 4.800E-10 3.293E+00 2.999E+00 3.592E+00 5.200E-10 3.293E+00 2.998E+00 3.592E+00 5.600E-10 3.293E+00 2.997E+00 3.592E+00 6.000E-10 3.293E+00 2.996E+00 3.592E+00 6.400E-10 3.293E+00 2.995E+00 3.590E+00 6.800E-10 3.293E+00 2.995E+00 3.587E+00 7.200E-10 3.292E+00 2.994E+00 3.583E+00 7.600E-10 3.290E+00 2.993E+00 3.577E+00 8.000E-10 3.287E+00 2.993E+00 3.571E+00 8.400E-10 3.284E+00 2.992E+00 3.565E+00 8.800E-10 3.282E+00 2.991E+00 3.562E+00 9.200E-10 3.280E+00 2.990E+00 3.562E+00 9.600E-10 3.280E+00 2.989E+00 3.569E+00 1.000E-09 3.285E+00 2.989E+00 3.569E+00 1.040E-09 3.292E+00 2.989E+00 3.518E+00 1.080E-09 3.286E+00 2.992E+00 3.384E+00 1.120E-09 3.239E+00 2.998E+00 3.180E+00 1.160E-09 3.134E+00 3.005E+00 2.947E+00 1.200E-09 2.981E+00 3.003E+00 2.725E+00 1.240E-09 2.806E+00 2.973E+00 2.508E+00 1.280E-09 2.638E+00 2.905E+00 2.262E+00 1.320E-09 2.479E+00 2.801E+00 1.962E+00 1.360E-09 2.312E+00 2.675E+00 1.609E+00 1.400E-09 2.112E+00 2.546E+00 1.245E+00 1.440E-09 1.871E+00 2.424E+00 9.199E-01 1.480E-09 1.594E+00 2.304E+00 6.454E-01 1.520E-09 1.305E+00 2.175E+00 4.103E-01 1.560E-09 1.032E+00 2.030E+00 2.045E-01 1.600E-09 7.941E-01 1.877E+00 2.840E-02 1.640E-09 5.936E-01 1.714E+00 -1.064E-01 1.680E-09 4.240E-01 1.529E+00 -1.915E-01 1.720E-09 2.816E-01 1.321E+00 -2.297E-01 1.760E-09 1.696E-01 1.106E+00 -2.244E-01 1.800E-09 9.282E-02 9.059E-01 -1.766E-01 1.840E-09 5.220E-02 7.298E-01 -9.335E-02 1.880E-09 4.606E-02 5.788E-01 1.295E-02 1.920E-09 7.233E-02 4.563E-01 1.331E-01 1.960E-09 1.254E-01 3.644E-01 2.578E-01 2.000E-09 1.965E-01 3.007E-01 3.743E-01 2.040E-09 2.775E-01 2.642E-01 4.725E-01 2.080E-09 3.616E-01 2.557E-01 5.485E-01 2.120E-09 4.412E-01 2.716E-01 5.986E-01 2.160E-09 5.096E-01 3.050E-01 6.194E-01 2.200E-09 5.627E-01 3.512E-01 6.121E-01 2.240E-09 5.981E-01 4.057E-01 5.814E-01 2.280E-09 6.139E-01 4.614E-01 5.311E-01 2.320E-09 6.108E-01 5.125E-01 4.664E-01 2.360E-09 5.911E-01 5.565E-01 3.957E-01 2.400E-09 5.582E-01 5.907E-01 3.263E-01 2.440E-09 5.155E-01 6.123E-01 2.631E-01 2.480E-09 4.678E-01 6.208E-01 2.109E-01 2.520E-09 4.199E-01 6.177E-01 1.738E-01 2.560E-09 3.757E-01 6.038E-01 1.524E-01 2.600E-09 3.383E-01 5.805E-01 1.457E-01 2.640E-09 3.105E-01 5.512E-01 1.527E-01 2.680E-09 2.933E-01 5.192E-01 1.716E-01 2.720E-09 2.866E-01 4.869E-01 1.986E-01 2.760E-09 2.898E-01 4.571E-01 2.304E-01 2.800E-09 3.015E-01 4.329E-01 2.649E-01 2.840E-09 3.196E-01 4.155E-01 2.993E-01 2.880E-09 3.419E-01 4.052E-01 3.312E-01 2.920E-09 3.663E-01 4.026E-01 3.590E-01 2.960E-09 3.909E-01 4.072E-01 3.819E-01 3.000E-09 4.139E-01 4.174E-01 3.983E-01 3.040E-09 4.337E-01 4.316E-01 4.074E-01 3.080E-09 4.493E-01 4.485E-01 4.093E-01 3.120E-09 4.600E-01 4.663E-01 4.039E-01 3.160E-09 4.651E-01 4.831E-01 3.915E-01 3.200E-09 4.646E-01 4.977E-01 3.733E-01 3.240E-09 4.589E-01 5.095E-01 3.511E-01 3.280E-09 4.485E-01 5.174E-01 3.267E-01 3.320E-09 4.345E-01 5.210E-01 3.019E-01 3.360E-09 4.183E-01 5.208E-01 2.793E-01 3.400E-09 4.015E-01 5.170E-01 2.608E-01 3.440E-09 3.854E-01 5.102E-01 2.479E-01 3.480E-09 3.715E-01 5.011E-01 2.467E-01 3.520E-09 3.609E-01 4.910E-01 2.448E-01 3.560E-09 3.544E-01 4.807E-01 2.417E-01 3.600E-09 3.523E-01 4.709E-01 2.370E-01 3.640E-09 3.546E-01 4.626E-01 2.375E-01 3.680E-09 3.552E-01 4.565E-01 2.465E-01 3.720E-09 3.566E-01 4.527E-01 2.626E-01 3.760E-09 3.589E-01 4.514E-01 2.812E-01 3.800E-09 3.627E-01 4.525E-01 3.007E-01 3.840E-09 3.671E-01 4.557E-01 3.207E-01 3.880E-09 3.751E-01 4.604E-01 3.376E-01 3.920E-09 3.958E-01 4.900E-01 3.800E-01 3.960E-09 5.000E-01 5.400E-01 4.500E-01 | [Falling Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 2.780E+00 2.462E+00 3.140E+00 4.000E-11 2.841E+00 2.461E+00 3.223E+00 8.000E-11 2.841E+00 2.461E+00 3.223E+00 1.200E-10 2.842E+00 2.462E+00 3.223E+00 1.600E-10 2.842E+00 2.463E+00 3.222E+00 2.000E-10 2.842E+00 2.464E+00 3.222E+00 2.400E-10 2.842E+00 2.465E+00 3.222E+00 2.800E-10 2.841E+00 2.466E+00 3.221E+00 3.200E-10 2.841E+00 2.467E+00 3.221E+00 3.600E-10 2.840E+00 2.468E+00 3.221E+00 4.000E-10 2.840E+00 2.469E+00 3.221E+00 4.400E-10 2.839E+00 2.469E+00 3.222E+00 4.800E-10 2.839E+00 2.469E+00 3.222E+00 5.200E-10 2.839E+00 2.468E+00 3.222E+00 5.600E-10 2.839E+00 2.467E+00 3.222E+00 6.000E-10 2.839E+00 2.467E+00 3.222E+00 6.400E-10 2.839E+00 2.466E+00 3.220E+00 6.800E-10 2.838E+00 2.465E+00 3.216E+00 7.200E-10 2.837E+00 2.464E+00 3.211E+00 7.600E-10 2.834E+00 2.464E+00 3.204E+00 8.000E-10 2.831E+00 2.463E+00 3.195E+00 8.400E-10 2.826E+00 2.462E+00 3.186E+00 8.800E-10 2.820E+00 2.460E+00 3.177E+00 9.200E-10 2.813E+00 2.457E+00 3.171E+00 9.600E-10 2.808E+00 2.454E+00 3.169E+00 1.000E-09 2.804E+00 2.450E+00 3.155E+00 1.040E-09 2.801E+00 2.446E+00 3.082E+00 1.080E-09 2.780E+00 2.443E+00 2.905E+00 1.120E-09 2.707E+00 2.440E+00 2.614E+00 1.160E-09 2.558E+00 2.435E+00 2.217E+00 1.200E-09 2.323E+00 2.417E+00 1.754E+00 1.240E-09 2.010E+00 2.363E+00 1.301E+00 1.280E-09 1.646E+00 2.256E+00 9.380E-01 1.320E-09 1.277E+00 2.084E+00 6.686E-01 1.360E-09 9.603E-01 1.851E+00 4.383E-01 1.400E-09 7.161E-01 1.574E+00 2.088E-01 1.440E-09 5.183E-01 1.290E+00 -2.130E-02 1.480E-09 3.353E-01 1.042E+00 -2.328E-01 1.520E-09 1.559E-01 8.376E-01 -4.081E-01 1.560E-09 -1.533E-02 6.593E-01 -5.400E-01 1.600E-09 -1.676E-01 4.915E-01 -6.215E-01 1.640E-09 -2.929E-01 3.308E-01 -6.471E-01 1.680E-09 -3.850E-01 1.790E-01 -6.218E-01 1.720E-09 -4.377E-01 3.622E-02 -5.549E-01 1.760E-09 -4.480E-01 -9.192E-02 -4.510E-01 1.800E-09 -4.194E-01 -1.954E-01 -3.176E-01 1.840E-09 -3.581E-01 -2.692E-01 -1.709E-01 1.880E-09 -2.708E-01 -3.122E-01 -2.577E-02 1.920E-09 -1.673E-01 -3.220E-01 1.082E-01 1.960E-09 -5.918E-02 -2.989E-01 2.213E-01 2.000E-09 4.394E-02 -2.503E-01 3.041E-01 2.040E-09 1.344E-01 -1.839E-01 3.535E-01 2.080E-09 2.053E-01 -1.058E-01 3.703E-01 2.120E-09 2.519E-01 -2.441E-02 3.540E-01 2.160E-09 2.733E-01 5.085E-02 3.073E-01 2.200E-09 2.699E-01 1.145E-01 2.382E-01 2.240E-09 2.434E-01 1.637E-01 1.550E-01 2.280E-09 1.978E-01 1.944E-01 6.525E-02 2.320E-09 1.392E-01 2.048E-01 -2.139E-02 2.360E-09 7.385E-02 1.968E-01 -9.585E-02 2.400E-09 8.279E-03 1.730E-01 -1.534E-01 2.440E-09 -5.088E-02 1.354E-01 -1.918E-01 2.480E-09 -9.860E-02 8.878E-02 -2.097E-01 2.520E-09 -1.322E-01 3.909E-02 -2.078E-01 2.560E-09 -1.506E-01 -8.968E-03 -1.899E-01 2.600E-09 -1.537E-01 -5.161E-02 -1.597E-01 2.640E-09 -1.435E-01 -8.476E-02 -1.208E-01 2.680E-09 -1.229E-01 -1.060E-01 -7.761E-02 2.720E-09 -9.489E-02 -1.154E-01 -3.476E-02 2.760E-09 -6.278E-02 -1.138E-01 5.159E-03 2.800E-09 -2.986E-02 -1.023E-01 4.050E-02 2.840E-09 1.079E-03 -8.317E-02 6.926E-02 2.880E-09 2.818E-02 -5.975E-02 9.041E-02 2.920E-09 5.022E-02 -3.438E-02 1.042E-01 2.960E-09 6.630E-02 -9.152E-03 1.106E-01 3.000E-09 7.622E-02 1.356E-02 1.093E-01 3.040E-09 8.026E-02 3.218E-02 1.007E-01 3.080E-09 7.870E-02 4.622E-02 8.567E-02 3.120E-09 7.195E-02 5.525E-02 6.497E-02 3.160E-09 6.074E-02 5.904E-02 3.977E-02 3.200E-09 4.591E-02 5.819E-02 1.213E-02 3.240E-09 2.835E-02 5.355E-02 -1.581E-02 3.280E-09 9.325E-03 4.553E-02 -4.208E-02 3.320E-09 -9.767E-03 3.479E-02 -6.428E-02 3.360E-09 -2.754E-02 2.242E-02 -8.005E-02 3.400E-09 -4.265E-02 9.249E-03 -8.791E-02 3.440E-09 -5.371E-02 -4.056E-03 -8.720E-02 3.480E-09 -5.964E-02 -1.654E-02 -8.650E-02 3.520E-09 -5.997E-02 -2.717E-02 -8.454E-02 3.560E-09 -5.469E-02 -3.527E-02 -7.986E-02 3.600E-09 -4.434E-02 -4.034E-02 -6.916E-02 3.640E-09 -3.008E-02 -4.184E-02 -5.457E-02 3.680E-09 -2.809E-02 -3.959E-02 -3.422E-02 3.720E-09 -2.409E-02 -3.392E-02 -1.047E-02 3.760E-09 -1.709E-02 -2.536E-02 1.138E-02 3.800E-09 -5.211E-03 -1.468E-02 2.970E-02 3.840E-09 3.993E-03 -3.019E-03 4.454E-02 3.880E-09 1.327E-02 8.307E-03 5.328E-02 3.920E-09 2.171E-02 9.651E-03 5.433E-02 3.960E-09 0.000E-02 0.000E-02 0.000E-02 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=3.30 V_fixture_min=3.00 V_fixture_max=3.60 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 5.000E-01 5.400E-01 4.500E-01 4.000E-11 4.514E-01 5.103E-01 3.903E-01 8.000E-11 4.009E-01 4.799E-01 3.186E-01 1.200E-10 4.003E-01 4.795E-01 3.176E-01 1.600E-10 3.995E-01 4.788E-01 3.164E-01 2.000E-10 3.985E-01 4.780E-01 3.149E-01 2.400E-10 3.973E-01 4.771E-01 3.132E-01 2.800E-10 3.960E-01 4.760E-01 3.114E-01 3.200E-10 3.948E-01 4.749E-01 3.099E-01 3.600E-10 3.940E-01 4.740E-01 3.097E-01 4.000E-10 3.941E-01 4.734E-01 3.115E-01 4.400E-10 3.955E-01 4.736E-01 3.161E-01 4.800E-10 3.987E-01 4.747E-01 3.240E-01 5.200E-10 4.041E-01 4.773E-01 3.348E-01 5.600E-10 4.116E-01 4.814E-01 3.482E-01 6.000E-10 4.212E-01 4.873E-01 3.634E-01 6.400E-10 4.325E-01 4.948E-01 3.798E-01 6.800E-10 4.455E-01 5.041E-01 3.965E-01 7.200E-10 4.599E-01 5.151E-01 4.143E-01 7.600E-10 4.764E-01 5.279E-01 4.396E-01 8.000E-10 4.981E-01 5.434E-01 5.042E-01 8.400E-10 5.357E-01 5.637E-01 6.827E-01 8.800E-10 6.214E-01 5.949E-01 1.004E+00 9.200E-10 8.002E-01 6.522E-01 1.378E+00 9.600E-10 1.076E+00 7.602E-01 1.704E+00 1.000E-09 1.389E+00 9.368E-01 1.946E+00 1.040E-09 1.668E+00 1.171E+00 2.143E+00 1.080E-09 1.882E+00 1.423E+00 2.375E+00 1.120E-09 2.040E+00 1.648E+00 2.678E+00 1.160E-09 2.172E+00 1.829E+00 2.990E+00 1.200E-09 2.310E+00 1.968E+00 3.222E+00 1.240E-09 2.476E+00 2.078E+00 3.354E+00 1.280E-09 2.670E+00 2.170E+00 3.432E+00 1.320E-09 2.859E+00 2.258E+00 3.504E+00 1.360E-09 3.002E+00 2.353E+00 3.579E+00 1.400E-09 3.098E+00 2.461E+00 3.637E+00 1.440E-09 3.167E+00 2.576E+00 3.671E+00 1.480E-09 3.224E+00 2.683E+00 3.689E+00 1.520E-09 3.268E+00 2.771E+00 3.688E+00 1.560E-09 3.295E+00 2.836E+00 3.665E+00 1.600E-09 3.308E+00 2.882E+00 3.631E+00 1.640E-09 3.308E+00 2.914E+00 3.598E+00 1.680E-09 3.295E+00 2.935E+00 3.566E+00 1.720E-09 3.274E+00 2.944E+00 3.540E+00 1.760E-09 3.254E+00 2.945E+00 3.527E+00 1.800E-09 3.237E+00 2.941E+00 3.530E+00 1.840E-09 3.225E+00 2.933E+00 3.541E+00 1.880E-09 3.224E+00 2.924E+00 3.559E+00 1.920E-09 3.233E+00 2.919E+00 3.584E+00 1.960E-09 3.249E+00 2.919E+00 3.608E+00 2.000E-09 3.270E+00 2.924E+00 3.625E+00 2.040E-09 3.294E+00 2.936E+00 3.637E+00 2.080E-09 3.315E+00 2.952E+00 3.642E+00 2.120E-09 3.330E+00 2.971E+00 3.637E+00 2.160E-09 3.339E+00 2.989E+00 3.625E+00 2.200E-09 3.340E+00 3.005E+00 3.610E+00 2.240E-09 3.334E+00 3.017E+00 3.593E+00 2.280E-09 3.322E+00 3.023E+00 3.575E+00 2.320E-09 3.306E+00 3.023E+00 3.561E+00 2.360E-09 3.290E+00 3.021E+00 3.552E+00 2.400E-09 3.274E+00 3.015E+00 3.548E+00 2.440E-09 3.261E+00 3.009E+00 3.550E+00 2.480E-09 3.253E+00 3.003E+00 3.557E+00 2.520E-09 3.249E+00 2.994E+00 3.568E+00 2.560E-09 3.250E+00 2.985E+00 3.581E+00 2.600E-09 3.252E+00 2.976E+00 3.594E+00 2.640E-09 3.262E+00 2.968E+00 3.607E+00 2.680E-09 3.275E+00 2.961E+00 3.617E+00 2.720E-09 3.288E+00 2.957E+00 3.624E+00 2.760E-09 3.300E+00 2.956E+00 3.627E+00 2.800E-09 3.308E+00 2.958E+00 3.628E+00 2.840E-09 3.313E+00 2.961E+00 3.626E+00 2.880E-09 3.315E+00 2.967E+00 3.624E+00 2.920E-09 3.314E+00 2.975E+00 3.622E+00 2.960E-09 3.311E+00 2.983E+00 3.619E+00 3.000E-09 3.307E+00 2.992E+00 3.615E+00 3.040E-09 3.303E+00 3.000E+00 3.608E+00 3.080E-09 3.299E+00 3.008E+00 3.601E+00 3.120E-09 3.296E+00 3.013E+00 3.593E+00 3.160E-09 3.294E+00 3.017E+00 3.587E+00 3.200E-09 3.294E+00 3.018E+00 3.581E+00 3.240E-09 3.294E+00 3.018E+00 3.577E+00 3.280E-09 3.294E+00 3.015E+00 3.576E+00 3.320E-09 3.295E+00 3.010E+00 3.576E+00 3.360E-09 3.296E+00 3.005E+00 3.579E+00 3.400E-09 3.296E+00 2.999E+00 3.584E+00 3.440E-09 3.296E+00 2.994E+00 3.589E+00 3.480E-09 3.295E+00 2.988E+00 3.596E+00 3.520E-09 3.294E+00 2.984E+00 3.602E+00 3.560E-09 3.293E+00 2.981E+00 3.608E+00 3.600E-09 3.293E+00 2.979E+00 3.612E+00 3.640E-09 3.292E+00 2.978E+00 3.615E+00 3.680E-09 3.292E+00 2.978E+00 3.617E+00 3.720E-09 3.293E+00 2.979E+00 3.617E+00 3.760E-09 3.294E+00 2.981E+00 3.616E+00 3.800E-09 3.296E+00 2.984E+00 3.613E+00 3.840E-09 3.298E+00 2.987E+00 3.610E+00 3.880E-09 3.300E+00 2.991E+00 3.606E+00 3.920E-09 3.302E+00 2.996E+00 3.602E+00 3.960E-09 3.300E+00 3.000E+00 3.600E+00 | [Rising Waveform] R_fixture=75 C_fixture=0p V_fixture=0 |Time Typ Min Max |SECONDS VOLTS VOLTS VOLTS 0.000E+00 0.000E-03 0.000E-03 0.000E-03 4.000E-11 4.575E-03 3.397E-03 6.175E-03 8.000E-11 4.179E-03 3.116E-03 5.338E-03 1.200E-10 3.646E-03 2.739E-03 4.248E-03 1.600E-10 2.947E-03 2.250E-03 2.880E-03 2.000E-10 2.068E-03 1.645E-03 1.286E-03 2.400E-10 1.036E-03 9.362E-04 -3.460E-04 2.800E-10 -5.886E-05 1.673E-04 -1.613E-03 3.200E-10 -1.041E-03 -5.737E-04 -1.877E-03 3.600E-10 -1.667E-03 -1.164E-03 -3.325E-04 4.000E-10 -1.631E-03 -1.465E-03 3.660E-03 4.400E-10 -5.543E-04 -1.314E-03 1.026E-02 4.800E-10 1.900E-03 -5.171E-04 1.916E-02 5.200E-10 5.844E-03 1.104E-03 2.972E-02 5.600E-10 1.113E-02 3.609E-03 4.099E-02 6.000E-10 1.741E-02 6.898E-03 5.161E-02 6.400E-10 2.417E-02 1.075E-02 5.935E-02 6.800E-10 3.064E-02 1.481E-02 6.119E-02 7.200E-10 3.565E-02 1.862E-02 5.438E-02 7.600E-10 3.742E-02 2.149E-02 3.671E-02 8.000E-10 3.401E-02 2.232E-02 4.203E-04 8.400E-10 2.421E-02 1.988E-02 -5.828E-02 8.800E-10 7.187E-03 1.332E-02 -1.232E-01 9.200E-10 -2.078E-02 2.491E-03 -1.692E-01 9.600E-10 -6.464E-02 -1.304E-02 -1.664E-01 1.000E-09 -1.153E-01 -3.545E-02 -8.143E-02 1.040E-09 -1.569E-01 -6.718E-02 1.009E-01 1.080E-09 -1.804E-01 -1.039E-01 3.738E-01 1.120E-09 -1.748E-01 -1.358E-01 7.138E-01 1.160E-09 -1.268E-01 -1.579E-01 1.089E+00 1.200E-09 -2.757E-02 -1.685E-01 1.473E+00 1.240E-09 1.232E-01 -1.640E-01 1.852E+00 1.280E-09 3.166E-01 -1.382E-01 2.213E+00 1.320E-09 5.380E-01 -8.551E-02 2.533E+00 1.360E-09 7.753E-01 -5.044E-03 2.777E+00 1.400E-09 1.021E+00 9.977E-02 2.940E+00 1.440E-09 1.266E+00 2.245E-01 3.049E+00 1.480E-09 1.506E+00 3.640E-01 3.127E+00 1.520E-09 1.738E+00 5.127E-01 3.183E+00 1.560E-09 1.960E+00 6.658E-01 3.220E+00 1.600E-09 2.163E+00 8.204E-01 3.239E+00 1.640E-09 2.336E+00 9.745E-01 3.247E+00 1.680E-09 2.468E+00 1.126E+00 3.248E+00 1.720E-09 2.560E+00 1.272E+00 3.242E+00 1.760E-09 2.624E+00 1.412E+00 3.233E+00 1.800E-09 2.671E+00 1.546E+00 3.225E+00 1.840E-09 2.705E+00 1.672E+00 3.217E+00 1.880E-09 2.731E+00 1.789E+00 3.209E+00 1.920E-09 2.749E+00 1.896E+00 3.203E+00 1.960E-09 2.763E+00 1.991E+00 3.200E+00 2.000E-09 2.774E+00 2.070E+00 3.196E+00 2.040E-09 2.781E+00 2.133E+00 3.194E+00 2.080E-09 2.787E+00 2.185E+00 3.193E+00 2.120E-09 2.793E+00 2.227E+00 3.192E+00 2.160E-09 2.796E+00 2.263E+00 3.191E+00 2.200E-09 2.799E+00 2.293E+00 3.190E+00 2.240E-09 2.802E+00 2.319E+00 3.191E+00 2.280E-09 2.803E+00 2.340E+00 3.192E+00 2.320E-09 2.804E+00 2.357E+00 3.195E+00 2.360E-09 2.804E+00 2.364E+00 3.199E+00 2.400E-09 2.804E+00 2.377E+00 3.204E+00 2.440E-09 2.804E+00 2.388E+00 3.210E+00 2.480E-09 2.804E+00 2.398E+00 3.217E+00 2.520E-09 2.805E+00 2.404E+00 3.225E+00 2.560E-09 2.806E+00 2.407E+00 3.232E+00 2.600E-09 2.807E+00 2.407E+00 3.238E+00 2.640E-09 2.813E+00 2.405E+00 3.242E+00 2.680E-09 2.820E+00 2.402E+00 3.246E+00 2.720E-09 2.827E+00 2.399E+00 3.247E+00 2.760E-09 2.834E+00 2.397E+00 3.246E+00 2.800E-09 2.837E+00 2.397E+00 3.245E+00 2.840E-09 2.839E+00 2.398E+00 3.244E+00 2.880E-09 2.839E+00 2.401E+00 3.243E+00 2.920E-09 2.837E+00 2.407E+00 3.242E+00 2.960E-09 2.834E+00 2.414E+00 3.240E+00 3.000E-09 2.831E+00 2.422E+00 3.235E+00 3.040E-09 2.829E+00 2.430E+00 3.228E+00 3.080E-09 2.827E+00 2.438E+00 3.221E+00 3.120E-09 2.827E+00 2.446E+00 3.214E+00 3.160E-09 2.828E+00 2.452E+00 3.208E+00 3.200E-09 2.830E+00 2.457E+00 3.204E+00 3.240E-09 2.832E+00 2.460E+00 3.203E+00 3.280E-09 2.835E+00 2.462E+00 3.203E+00 3.320E-09 2.838E+00 2.462E+00 3.207E+00 3.360E-09 2.840E+00 2.461E+00 3.212E+00 3.400E-09 2.842E+00 2.459E+00 3.219E+00 3.440E-09 2.843E+00 2.456E+00 3.227E+00 3.480E-09 2.844E+00 2.454E+00 3.235E+00 3.520E-09 2.844E+00 2.451E+00 3.242E+00 3.560E-09 2.843E+00 2.449E+00 3.248E+00 3.600E-09 2.843E+00 2.447E+00 3.251E+00 3.640E-09 2.842E+00 2.445E+00 3.253E+00 3.680E-09 2.841E+00 2.445E+00 3.253E+00 3.720E-09 2.840E+00 2.445E+00 3.250E+00 3.760E-09 2.840E+00 2.445E+00 3.246E+00 3.800E-09 2.839E+00 2.446E+00 3.241E+00 3.840E-09 2.840E+00 2.448E+00 3.236E+00 3.880E-09 2.840E+00 2.450E+00 3.230E+00 3.920E-09 2.841E+00 2.453E+00 3.225E+00 3.960E-09 2.780E+00 2.456E+00 3.140E+00 | |[End lcx16244_data_o_3st | |====================================================================== | [Model] lcx16244_cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p 7p 7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] |VIN IIN IIN IIN -3.3 -7.37E-01 -6.89E-01 -7.63E-01 -3.2 -7.08E-01 -6.63E-01 -7.33E-01 -3.1 -6.79E-01 -6.37E-01 -7.02E-01 -3.0 -6.50E-01 -6.11E-01 -6.71E-01 -2.9 -6.21E-01 -5.84E-01 -6.40E-01 -2.8 -5.93E-01 -5.58E-01 -6.09E-01 -2.7 -5.64E-01 -5.32E-01 -5.78E-01 -2.6 -5.35E-01 -5.06E-01 -5.47E-01 -2.5 -5.06E-01 -4.80E-01 -5.16E-01 -2.4 -4.78E-01 -4.53E-01 -4.85E-01 -2.3 -4.49E-01 -4.27E-01 -4.54E-01 -2.2 -4.20E-01 -4.01E-01 -4.23E-01 -2.1 -3.91E-01 -3.75E-01 -3.92E-01 -2.0 -3.63E-01 -3.49E-01 -3.62E-01 -1.9 -3.34E-01 -3.22E-01 -3.31E-01 -1.8 -3.05E-01 -2.96E-01 -3.00E-01 -1.7 -2.76E-01 -2.70E-01 -2.69E-01 -1.6 -2.47E-01 -2.44E-01 -2.38E-01 -1.5 -2.19E-01 -2.18E-01 -2.07E-01 -1.4 -1.90E-01 -1.91E-01 -1.76E-01 -1.3 -1.61E-01 -1.65E-01 -1.45E-01 -1.2 -1.32E-01 -1.39E-01 -1.14E-01 -1.1 -1.04E-01 -1.13E-01 -8.34E-02 -1.0 -7.48E-02 -8.65E-02 -5.25E-02 -0.9 -4.60E-02 -6.03E-02 -2.62E-02 -0.8 -2.19E-02 -3.41E-02 -1.13E-02 -0.7 -7.72E-03 -1.41E-02 -4.29E-03 -0.6 -2.18E-03 -4.02E-03 -7.69E-04 -0.5 -2.64E-04 -7.35E-04 -2.43E-05 -0.4 -9.72E-06 -5.36E-05 -2.71E-07 -0.3 -2.57E-07 -2.26E-06 -4.37E-09 -0.2 -5.83E-09 -8.45E-08 -1.82E-09 -0.1 1.77E-10 -1.42E-09 -1.68E-09 0.0 1.78E-10 1.91E-10 -1.60E-09 0.1 1.79E-10 4.52E-10 4.17E-09 0.2 1.79E-10 4.53E-10 4.18E-09 0.3 1.80E-10 4.53E-10 4.18E-09 0.4 1.81E-10 4.54E-10 4.19E-09 0.5 1.82E-10 4.54E-10 4.19E-09 0.6 1.82E-10 4.55E-10 4.20E-09 0.7 1.83E-10 4.55E-10 4.20E-09 0.8 1.84E-10 4.56E-10 4.21E-09 0.9 1.85E-10 4.56E-10 4.21E-09 1.0 1.85E-10 4.57E-10 4.22E-09 1.1 1.86E-10 4.57E-10 4.22E-09 1.2 1.87E-10 4.58E-10 4.23E-09 1.3 1.87E-10 4.58E-10 4.23E-09 1.4 1.88E-10 4.59E-10 4.24E-09 1.5 1.89E-10 4.59E-10 4.24E-09 1.6 1.90E-10 4.60E-10 4.25E-09 1.7 1.90E-10 4.60E-10 4.25E-09 1.8 1.91E-10 4.61E-10 4.26E-09 1.9 1.92E-10 4.61E-10 4.26E-09 2.0 1.93E-10 4.62E-10 4.27E-09 2.1 1.93E-10 4.62E-10 4.27E-09 2.2 1.94E-10 4.63E-10 4.28E-09 2.3 1.95E-10 4.63E-10 4.28E-09 2.4 1.96E-10 4.64E-10 4.29E-09 2.5 1.96E-10 4.64E-10 4.29E-09 2.6 1.97E-10 4.65E-10 4.30E-09 2.7 1.98E-10 4.65E-10 4.30E-09 2.8 1.98E-10 4.66E-10 4.31E-09 2.9 1.99E-10 4.66E-10 4.31E-09 3.0 2.00E-10 4.67E-10 4.32E-09 3.1 2.01E-10 4.67E-10 4.32E-09 3.2 2.01E-10 4.68E-10 4.33E-09 3.3 2.02E-10 4.68E-10 4.33E-09 | [POWER Clamp] |VIN IIN IIN IIN 0.0 3.45E-10 2.30E-10 2.68E-10 -0.1 3.46E-10 2.31E-10 2.69E-10 -0.2 3.47E-10 2.31E-10 2.69E-10 -0.3 3.48E-10 2.32E-10 2.70E-10 -0.4 3.49E-10 2.32E-10 2.70E-10 -0.5 3.50E-10 2.33E-10 2.71E-10 -0.6 3.51E-10 2.33E-10 2.71E-10 -0.7 3.52E-10 2.34E-10 2.72E-10 -0.8 3.53E-10 2.34E-10 2.72E-10 -0.9 3.54E-10 2.35E-10 2.73E-10 -1.0 3.55E-10 2.35E-10 2.73E-10 -1.1 3.56E-10 2.36E-10 2.74E-10 -1.2 3.57E-10 2.36E-10 2.74E-10 -1.3 3.58E-10 2.37E-10 2.75E-10 -1.4 3.59E-10 2.37E-10 2.75E-10 -1.5 3.60E-10 2.38E-10 2.76E-10 -1.6 3.61E-10 2.38E-10 2.76E-10 -1.7 3.62E-10 2.39E-10 2.77E-10 -1.8 3.63E-10 2.39E-10 2.77E-10 -1.9 3.64E-10 2.40E-10 2.78E-10 -2.0 3.65E-10 2.40E-10 2.78E-10 -2.1 3.66E-10 2.41E-10 2.79E-10 -2.2 3.67E-10 2.41E-10 2.79E-10 -2.3 3.68E-10 2.42E-10 2.80E-10 -2.4 3.69E-10 2.42E-10 2.80E-10 -2.5 3.70E-10 2.43E-10 2.81E-10 -2.6 3.71E-10 2.43E-10 2.81E-10 -2.7 3.72E-10 2.44E-10 2.82E-10 -2.8 3.73E-10 2.44E-10 2.82E-10 -2.9 3.74E-10 2.45E-10 2.83E-10 -3.0 3.75E-10 2.45E-10 2.83E-10 -3.1 3.76E-10 2.46E-10 2.84E-10 -3.2 3.77E-10 2.46E-10 2.84E-10 -3.3 3.78E-10 2.47E-10 2.85E-10 | |[End lcx16244_cntrl | |====================================================================== [End]