|************************************************************************ [IBIS Ver] 3.2 [File name] 25512_ts50_rev_a.ibs | 25512=abbr chip name,ts=TSSOP,50=5.0V Vcc [File Rev] 2.00 [Date] 28-March-2014 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for CAT25512 rev.A in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] SPI_Bus_serial_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 CS InputModel1 2 SO OutModel 3 WP InputModel2 4 VSS GND 5 SI InputModel3 6 SCK InputModel4 7 HOLD InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin CS Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.04E+00 -8.60E-01 -1.18E+00 -3.00E+00 -5.13E-01 -4.39E-01 -5.76E-01 -2.00E+00 -2.58E-01 -2.34E-01 -2.78E-01 -1.90E+00 -2.33E-01 -2.14E-01 -2.49E-01 -1.80E+00 -2.09E-01 -1.94E-01 -2.20E-01 -1.70E+00 -1.84E-01 -1.75E-01 -1.91E-01 -1.60E+00 -1.60E-01 -1.55E-01 -1.63E-01 -1.50E+00 -1.36E-01 -1.36E-01 -1.35E-01 -1.40E+00 -1.13E-01 -1.17E-01 -1.07E-01 -1.30E+00 -9.00E-02 -9.88E-02 -8.11E-02 -1.20E+00 -6.82E-02 -8.10E-02 -5.61E-02 -1.10E+00 -4.78E-02 -6.39E-02 -3.35E-02 -1.00E+00 -2.96E-02 -4.78E-02 -1.52E-02 -9.50E-01 -2.18E-02 -4.03E-02 -8.74E-03 -9.00E-01 -1.50E-02 -3.32E-02 -4.39E-03 -8.50E-01 -9.61E-03 -2.66E-02 -1.96E-03 -8.00E-01 -5.67E-03 -2.06E-02 -8.08E-04 -7.50E-01 -3.10E-03 -1.54E-02 -3.20E-04 -7.00E-01 -1.59E-03 -1.10E-02 -1.24E-04 -6.50E-01 -7.89E-04 -7.55E-03 -4.79E-05 -6.00E-01 -3.82E-04 -4.93E-03 -1.84E-05 -5.50E-01 -1.83E-04 -3.09E-03 -7.08E-06 -5.00E-01 -8.68E-05 -1.88E-03 -2.72E-06 -4.50E-01 -4.11E-05 -1.11E-03 -1.04E-06 -4.00E-01 -1.95E-05 -6.47E-04 -4.01E-07 -3.50E-01 -9.19E-06 -3.71E-04 -1.54E-07 -3.00E-01 -4.32E-06 -2.11E-04 -5.90E-08 -2.50E-01 -2.02E-06 -1.18E-04 -2.25E-08 -2.00E-01 -9.29E-07 -6.40E-05 -8.53E-09 -1.50E-01 -4.14E-07 -3.33E-05 -3.16E-09 -1.00E-01 -1.70E-07 -1.58E-05 -1.10E-09 -5.00E-02 -5.46E-08 -5.74E-06 -3.04E-10 0.00E+00 2.96E-28 2.10E-24 0.00E+00 1.00E-01 2.33E-12 2.10E-09 1.09E-14 2.00E-01 2.85E-12 2.79E-09 1.25E-14 3.00E-01 2.97E-12 3.01E-09 1.27E-14 4.00E-01 2.99E-12 3.08E-09 1.28E-14 5.00E-01 3.00E-12 3.11E-09 1.28E-14 6.00E-01 3.00E-12 3.11E-09 1.28E-14 7.00E-01 3.00E-12 3.12E-09 1.28E-14 5.00E+00 3.00E-12 3.12E-09 1.29E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.00E-12 3.12E-09 1.24E-14 0.00E+00 3.00E-12 3.12E-09 1.29E-14 | | End [Model] InputModel1 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin SI Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.08E+00 -8.91E-01 -1.23E+00 -3.00E+00 -5.38E-01 -4.57E-01 -5.99E-01 -2.00E+00 -2.72E-01 -2.45E-01 -2.90E-01 -1.90E+00 -2.46E-01 -2.24E-01 -2.60E-01 -1.80E+00 -2.20E-01 -2.04E-01 -2.30E-01 -1.70E+00 -1.95E-01 -1.83E-01 -2.00E-01 -1.60E+00 -1.69E-01 -1.63E-01 -1.71E-01 -1.50E+00 -1.44E-01 -1.43E-01 -1.42E-01 -1.40E+00 -1.20E-01 -1.24E-01 -1.13E-01 -1.30E+00 -9.58E-02 -1.04E-01 -8.57E-02 -1.20E+00 -7.28E-02 -8.58E-02 -5.94E-02 -1.10E+00 -5.11E-02 -6.78E-02 -3.54E-02 -1.00E+00 -3.15E-02 -5.08E-02 -1.59E-02 -9.50E-01 -2.30E-02 -4.28E-02 -8.87E-03 -9.00E-01 -1.57E-02 -3.52E-02 -4.25E-03 -8.50E-01 -9.83E-03 -2.81E-02 -1.77E-03 -8.00E-01 -5.60E-03 -2.17E-02 -6.73E-04 -7.50E-01 -2.91E-03 -1.61E-02 -2.45E-04 -7.00E-01 -1.41E-03 -1.13E-02 -8.79E-05 -6.50E-01 -6.56E-04 -7.58E-03 -3.13E-05 -6.00E-01 -2.98E-04 -4.80E-03 -1.11E-05 -5.50E-01 -1.34E-04 -2.90E-03 -3.94E-06 -5.00E-01 -5.96E-05 -1.69E-03 -1.40E-06 -4.50E-01 -2.65E-05 -9.55E-04 -4.95E-07 -4.00E-01 -1.18E-05 -5.30E-04 -1.76E-07 -3.50E-01 -5.23E-06 -2.91E-04 -6.22E-08 -3.00E-01 -2.32E-06 -1.58E-04 -2.20E-08 -2.50E-01 -1.02E-06 -8.43E-05 -7.78E-09 -2.00E-01 -4.43E-07 -4.41E-05 -2.73E-09 -1.50E-01 -1.87E-07 -2.21E-05 -9.40E-10 -1.00E-01 -7.31E-08 -1.01E-05 -3.05E-10 -5.00E-02 -2.25E-08 -3.57E-06 -7.98E-11 0.00E+00 0.00E+00 1.19E-24 0.00E+00 1.00E-01 2.41E-12 1.67E-09 7.08E-15 2.00E-01 2.88E-12 2.17E-09 7.98E-15 3.00E-01 2.98E-12 2.31E-09 8.08E-15 4.00E-01 3.00E-12 2.36E-09 8.08E-15 5.00E-01 3.00E-12 2.37E-09 8.16E-15 6.00E-01 3.00E-12 2.37E-09 8.16E-15 7.00E-01 3.00E-12 2.37E-09 8.16E-15 5.00E+00 3.00E-12 2.37E-09 9.16E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.00E-12 2.37E-09 8.16E-15 0.00E+00 3.00E-12 2.37E-09 8.16E-15 | | End [Model] InputModel3 | |**********************InputModel4********************************** | [Model] InputModel4 Model_type Input | Model for pin SCK Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -9.94E-01 -8.18E-01 -1.14E+00 -3.00E+00 -4.95E-01 -4.20E-01 -5.58E-01 -2.00E+00 -2.51E-01 -2.25E-01 -2.71E-01 -1.90E+00 -2.27E-01 -2.06E-01 -2.43E-01 -1.80E+00 -2.03E-01 -1.88E-01 -2.15E-01 -1.70E+00 -1.79E-01 -1.69E-01 -1.87E-01 -1.60E+00 -1.56E-01 -1.50E-01 -1.60E-01 -1.50E+00 -1.33E-01 -1.32E-01 -1.32E-01 -1.40E+00 -1.10E-01 -1.14E-01 -1.06E-01 -1.30E+00 -8.84E-02 -9.63E-02 -8.01E-02 -1.20E+00 -6.72E-02 -7.91E-02 -5.56E-02 -1.10E+00 -4.72E-02 -6.26E-02 -3.32E-02 -1.00E+00 -2.93E-02 -4.70E-02 -1.49E-02 -9.50E-01 -2.14E-02 -3.96E-02 -8.34E-03 -9.00E-01 -1.46E-02 -3.26E-02 -4.00E-03 -8.50E-01 -9.19E-03 -2.61E-02 -1.67E-03 -8.00E-01 -5.25E-03 -2.02E-02 -6.36E-04 -7.50E-01 -2.74E-03 -1.50E-02 -2.32E-04 -7.00E-01 -1.33E-03 -1.06E-02 -8.30E-05 -6.50E-01 -6.19E-04 -7.10E-03 -2.95E-05 -6.00E-01 -2.81E-04 -4.51E-03 -1.05E-05 -5.50E-01 -1.26E-04 -2.73E-03 -3.72E-06 -5.00E-01 -5.63E-05 -1.59E-03 -1.32E-06 -4.50E-01 -2.51E-05 -9.00E-04 -4.68E-07 -4.00E-01 -1.11E-05 -5.01E-04 -1.66E-07 -3.50E-01 -4.94E-06 -2.75E-04 -5.88E-08 -3.00E-01 -2.19E-06 -1.49E-04 -2.08E-08 -2.50E-01 -9.63E-07 -7.96E-05 -7.35E-09 -2.00E-01 -4.19E-07 -4.17E-05 -2.58E-09 -1.50E-01 -1.77E-07 -2.09E-05 -8.88E-10 -1.00E-01 -6.91E-08 -9.55E-06 -2.88E-10 -5.00E-02 -2.12E-08 -3.37E-06 -7.54E-11 0.00E+00 -1.99E-28 1.39E-24 0.00E+00 1.00E-01 1.60E-12 1.50E-09 4.73E-15 2.00E-01 1.92E-12 1.95E-09 5.32E-15 3.00E-01 1.98E-12 2.08E-09 5.38E-15 4.00E-01 2.00E-12 2.12E-09 5.38E-15 5.00E-01 2.00E-12 2.13E-09 5.38E-15 6.00E-01 2.00E-12 2.14E-09 5.38E-15 7.00E-01 2.00E-12 2.14E-09 5.38E-15 5.00E+00 2.00E-12 2.14E-09 5.38E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.00E-12 2.14E-09 5.38E-15 0.00E+00 2.00E-12 2.14E-09 5.38E-15 | | End [Model] InputModel4 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.81E+00 -1.69E+00 -1.89E+00 -3.00E+00 -8.93E-01 -8.59E-01 -9.18E-01 -2.00E+00 -4.46E-01 -4.52E-01 -4.40E-01 -1.90E+00 -4.02E-01 -4.12E-01 -3.93E-01 -1.80E+00 -3.58E-01 -3.73E-01 -3.46E-01 -1.70E+00 -3.15E-01 -3.34E-01 -3.00E-01 -1.60E+00 -2.73E-01 -2.95E-01 -2.55E-01 -1.50E+00 -2.31E-01 -2.57E-01 -2.10E-01 -1.40E+00 -1.90E-01 -2.20E-01 -1.66E-01 -1.30E+00 -1.50E-01 -1.83E-01 -1.23E-01 -1.20E+00 -1.12E-01 -1.48E-01 -8.31E-02 -1.10E+00 -7.60E-02 -1.14E-01 -4.71E-02 -1.00E+00 -4.46E-02 -8.25E-02 -1.91E-02 -9.50E-01 -3.14E-02 -6.79E-02 -9.93E-03 -9.00E-01 -2.04E-02 -5.43E-02 -4.43E-03 -8.50E-01 -1.21E-02 -4.19E-02 -1.76E-03 -8.00E-01 -6.53E-03 -3.11E-02 -6.53E-04 -7.50E-01 -3.25E-03 -2.19E-02 -2.36E-04 -7.00E-01 -1.54E-03 -1.47E-02 -8.50E-05 -6.50E-01 -7.03E-04 -9.30E-03 -3.09E-05 -6.00E-01 -3.17E-04 -5.62E-03 -1.16E-05 -5.50E-01 -1.42E-04 -3.27E-03 -4.76E-06 -5.00E-01 -6.38E-05 -1.85E-03 -2.32E-06 -4.50E-01 -2.88E-05 -1.03E-03 -1.45E-06 -4.00E-01 -1.32E-05 -5.68E-04 -1.14E-06 -3.50E-01 -6.25E-06 -3.10E-04 -1.02E-06 -3.00E-01 -3.16E-06 -1.68E-04 -9.68E-07 -2.50E-01 -1.78E-06 -8.97E-05 -9.43E-07 -2.00E-01 -1.16E-06 -4.71E-05 -9.26E-07 -1.50E-01 -8.79E-07 -2.38E-05 -9.13E-07 -1.00E-01 -7.49E-07 -1.11E-05 -9.00E-07 -5.00E-02 -6.85E-07 -4.21E-06 -8.88E-07 0.00E+00 -6.51E-07 -4.30E-07 -8.76E-07 1.00E-01 -6.32E-07 -4.12E-07 -8.53E-07 2.00E-01 -6.13E-07 -3.95E-07 -8.31E-07 3.00E-01 -5.95E-07 -3.79E-07 -8.09E-07 4.00E-01 -5.77E-07 -3.63E-07 -7.89E-07 5.00E-01 -5.60E-07 -3.49E-07 -7.68E-07 6.00E-01 -5.44E-07 -3.35E-07 -7.48E-07 7.00E-01 -5.28E-07 -3.22E-07 -7.29E-07 8.00E-01 -5.12E-07 -3.09E-07 -7.10E-07 9.00E-01 -4.97E-07 -2.97E-07 -6.92E-07 1.00E+00 -4.83E-07 -2.85E-07 -6.74E-07 1.10E+00 -4.69E-07 -2.74E-07 -6.57E-07 1.20E+00 -4.55E-07 -2.63E-07 -6.40E-07 1.30E+00 -4.41E-07 -2.52E-07 -6.23E-07 1.40E+00 -4.28E-07 -2.42E-07 -6.07E-07 1.50E+00 -4.16E-07 -2.33E-07 -5.91E-07 1.60E+00 -4.03E-07 -2.23E-07 -5.75E-07 1.70E+00 -3.91E-07 -2.14E-07 -5.60E-07 1.80E+00 -3.80E-07 -2.06E-07 -5.45E-07 1.90E+00 -3.68E-07 -1.97E-07 -5.31E-07 2.00E+00 -3.57E-07 -1.89E-07 -5.17E-07 2.10E+00 -3.46E-07 -1.81E-07 -5.03E-07 2.20E+00 -3.35E-07 -1.74E-07 -4.89E-07 2.30E+00 -3.25E-07 -1.66E-07 -4.76E-07 2.40E+00 -3.15E-07 -1.59E-07 -4.63E-07 2.50E+00 -3.05E-07 -1.52E-07 -4.50E-07 2.60E+00 -2.95E-07 -1.45E-07 -4.37E-07 2.70E+00 -2.85E-07 -1.38E-07 -4.25E-07 2.80E+00 -2.76E-07 -1.30E-07 -4.13E-07 2.90E+00 -2.67E-07 -1.23E-07 -4.01E-07 3.00E+00 -2.57E-07 -1.15E-07 -3.90E-07 3.10E+00 -2.48E-07 -1.07E-07 -3.78E-07 3.20E+00 -2.38E-07 -9.97E-08 -3.67E-07 3.30E+00 -2.27E-07 -9.19E-08 -3.56E-07 3.40E+00 -2.16E-07 -8.40E-08 -3.45E-07 3.50E+00 -2.04E-07 -7.61E-08 -3.34E-07 3.60E+00 -1.92E-07 -6.82E-08 -3.22E-07 3.70E+00 -1.80E-07 -6.03E-08 -3.10E-07 3.80E+00 -1.67E-07 -5.24E-08 -2.97E-07 3.90E+00 -1.54E-07 -4.45E-08 -2.83E-07 4.00E+00 -1.40E-07 -3.67E-08 -2.69E-07 4.10E+00 -1.27E-07 -2.90E-08 -2.54E-07 4.20E+00 -1.13E-07 -2.14E-08 -2.38E-07 4.30E+00 -9.85E-08 -1.40E-08 -2.22E-07 4.40E+00 -8.42E-08 -6.71E-09 -2.05E-07 4.50E+00 -6.99E-08 2.90E-10 -1.88E-07 4.60E+00 -5.56E-08 1.43E-08 -1.70E-07 4.70E+00 -4.14E-08 2.81E-08 -1.51E-07 4.80E+00 -2.73E-08 4.16E-08 -1.33E-07 4.90E+00 -1.34E-08 5.48E-08 -1.14E-07 5.00E+00 1.16E-10 6.77E-08 -9.46E-08 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.11E-07 1.92E-07 1.91E-07 -2.50E+00 2.08E-07 1.87E-07 1.89E-07 -2.40E+00 2.08E-07 1.87E-07 1.89E-07 -2.30E+00 2.08E-07 1.86E-07 1.88E-07 -2.20E+00 2.08E-07 1.86E-07 1.88E-07 -2.10E+00 2.08E-07 1.86E-07 1.86E-07 -2.00E+00 2.08E-07 1.86E-07 1.83E-07 -1.90E+00 2.07E-07 1.86E-07 1.79E-07 -1.80E+00 2.07E-07 1.86E-07 1.74E-07 -1.70E+00 2.05E-07 1.86E-07 1.68E-07 -1.60E+00 2.01E-07 1.86E-07 1.60E-07 -1.50E+00 1.97E-07 1.85E-07 1.50E-07 -1.40E+00 1.91E-07 1.85E-07 1.40E-07 -1.30E+00 1.83E-07 1.83E-07 1.28E-07 -1.20E+00 1.75E-07 1.79E-07 1.15E-07 -1.10E+00 1.65E-07 1.74E-07 1.01E-07 -1.00E+00 1.54E-07 1.68E-07 8.56E-08 -9.00E-01 1.41E-07 1.61E-07 6.97E-08 -8.00E-01 1.28E-07 1.53E-07 5.31E-08 -7.00E-01 1.14E-07 1.45E-07 3.59E-08 -6.00E-01 9.98E-08 1.35E-07 1.82E-08 -5.00E-01 8.44E-08 1.26E-07 1.26E-10 -4.00E-01 6.84E-08 1.15E-07 -1.83E-08 -3.00E-01 5.20E-08 1.04E-07 -3.71E-08 -2.00E-01 3.50E-08 9.23E-08 -5.62E-08 -1.00E-01 1.77E-08 8.02E-08 -7.54E-08 0.00E+00 1.16E-10 6.77E-08 -9.46E-08 | | End [Model] InputModel2 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin HOLD Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -9.57E-01 -7.82E-01 -1.09E+00 -3.00E+00 -4.76E-01 -4.00E-01 -5.30E-01 -2.00E+00 -2.40E-01 -2.15E-01 -2.57E-01 -1.90E+00 -2.17E-01 -1.97E-01 -2.30E-01 -1.80E+00 -1.95E-01 -1.79E-01 -2.04E-01 -1.70E+00 -1.72E-01 -1.61E-01 -1.77E-01 -1.60E+00 -1.50E-01 -1.43E-01 -1.51E-01 -1.50E+00 -1.28E-01 -1.26E-01 -1.26E-01 -1.40E+00 -1.06E-01 -1.09E-01 -1.01E-01 -1.30E+00 -8.51E-02 -9.21E-02 -7.64E-02 -1.20E+00 -6.49E-02 -7.58E-02 -5.33E-02 -1.10E+00 -4.60E-02 -6.02E-02 -3.23E-02 -1.00E+00 -2.90E-02 -4.55E-02 -1.52E-02 -9.50E-01 -2.15E-02 -3.86E-02 -8.90E-03 -9.00E-01 -1.51E-02 -3.20E-02 -4.58E-03 -8.50E-01 -9.81E-03 -2.59E-02 -2.08E-03 -8.00E-01 -5.89E-03 -2.03E-02 -8.67E-04 -7.50E-01 -3.27E-03 -1.54E-02 -3.46E-04 -7.00E-01 -1.70E-03 -1.12E-02 -1.35E-04 -6.50E-01 -8.48E-04 -7.75E-03 -5.29E-05 -6.00E-01 -4.12E-04 -5.13E-03 -2.10E-05 -5.50E-01 -1.98E-04 -3.26E-03 -8.68E-06 -5.00E-01 -9.46E-05 -2.00E-03 -3.95E-06 -4.50E-01 -4.53E-05 -1.19E-03 -2.13E-06 -4.00E-01 -2.18E-05 -6.96E-04 -1.42E-06 -3.50E-01 -1.07E-05 -4.01E-04 -1.14E-06 -3.00E-01 -5.42E-06 -2.28E-04 -1.02E-06 -2.50E-01 -2.92E-06 -1.28E-04 -9.73E-07 -2.00E-01 -1.73E-06 -6.98E-05 -9.46E-07 -1.50E-01 -1.16E-06 -3.66E-05 -9.28E-07 -1.00E-01 -8.82E-07 -1.76E-05 -9.14E-07 -5.00E-02 -7.46E-07 -6.72E-06 -9.01E-07 0.00E+00 -6.69E-07 -4.31E-07 -8.89E-07 1.00E-01 -6.49E-07 -4.12E-07 -8.66E-07 2.00E-01 -6.30E-07 -3.95E-07 -8.44E-07 3.00E-01 -6.11E-07 -3.79E-07 -8.22E-07 4.00E-01 -5.94E-07 -3.63E-07 -8.01E-07 5.00E-01 -5.76E-07 -3.49E-07 -7.80E-07 6.00E-01 -5.60E-07 -3.35E-07 -7.60E-07 7.00E-01 -5.43E-07 -3.21E-07 -7.41E-07 8.00E-01 -5.28E-07 -3.08E-07 -7.22E-07 9.00E-01 -5.12E-07 -2.96E-07 -7.03E-07 1.00E+00 -4.97E-07 -2.84E-07 -6.85E-07 1.10E+00 -4.83E-07 -2.73E-07 -6.68E-07 1.20E+00 -4.69E-07 -2.62E-07 -6.51E-07 1.30E+00 -4.55E-07 -2.52E-07 -6.34E-07 1.40E+00 -4.42E-07 -2.42E-07 -6.18E-07 1.50E+00 -4.29E-07 -2.32E-07 -6.02E-07 1.60E+00 -4.16E-07 -2.23E-07 -5.86E-07 1.70E+00 -4.04E-07 -2.14E-07 -5.71E-07 1.80E+00 -3.92E-07 -2.05E-07 -5.56E-07 1.90E+00 -3.80E-07 -1.97E-07 -5.41E-07 2.00E+00 -3.69E-07 -1.88E-07 -5.26E-07 2.10E+00 -3.57E-07 -1.81E-07 -5.12E-07 2.20E+00 -3.46E-07 -1.73E-07 -4.99E-07 2.30E+00 -3.36E-07 -1.66E-07 -4.85E-07 2.40E+00 -3.25E-07 -1.59E-07 -4.72E-07 2.50E+00 -3.15E-07 -1.52E-07 -4.59E-07 2.60E+00 -3.05E-07 -1.45E-07 -4.46E-07 2.70E+00 -2.95E-07 -1.39E-07 -4.34E-07 2.80E+00 -2.86E-07 -1.33E-07 -4.22E-07 2.90E+00 -2.77E-07 -1.27E-07 -4.10E-07 3.00E+00 -2.68E-07 -1.21E-07 -3.98E-07 3.10E+00 -2.59E-07 -1.15E-07 -3.87E-07 3.20E+00 -2.50E-07 -1.10E-07 -3.75E-07 3.30E+00 -2.41E-07 -1.05E-07 -3.64E-07 3.40E+00 -2.33E-07 -9.91E-08 -3.53E-07 3.50E+00 -2.25E-07 -9.32E-08 -3.43E-07 3.60E+00 -2.17E-07 -8.69E-08 -3.32E-07 3.70E+00 -2.09E-07 -8.00E-08 -3.22E-07 3.80E+00 -2.01E-07 -7.26E-08 -3.12E-07 3.90E+00 -1.92E-07 -6.44E-08 -3.02E-07 4.00E+00 -1.82E-07 -5.56E-08 -2.92E-07 4.10E+00 -1.71E-07 -4.59E-08 -2.83E-07 4.20E+00 -1.58E-07 -3.55E-08 -2.73E-07 4.30E+00 -1.44E-07 -2.41E-08 -2.63E-07 4.40E+00 -1.29E-07 -1.19E-08 -2.52E-07 4.50E+00 -1.12E-07 1.33E-09 -2.39E-07 4.60E+00 -9.33E-08 3.16E-08 -2.25E-07 4.70E+00 -7.28E-08 6.34E-08 -2.09E-07 4.80E+00 -5.05E-08 9.69E-08 -1.91E-07 4.90E+00 -2.62E-08 1.32E-07 -1.71E-07 5.00E+00 1.04E-10 1.69E-07 -1.49E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.08E-06 8.49E-07 1.32E-06 -3.00E+00 1.02E-06 8.03E-07 1.25E-06 -2.90E+00 1.02E-06 8.01E-07 1.25E-06 -2.80E+00 1.01E-06 7.99E-07 1.25E-06 -2.70E+00 1.01E-06 7.97E-07 1.25E-06 -2.60E+00 1.01E-06 7.94E-07 1.24E-06 -2.50E+00 1.01E-06 7.92E-07 1.23E-06 -2.40E+00 1.00E-06 7.90E-07 1.17E-06 -2.30E+00 1.00E-06 7.88E-07 1.08E-06 -2.20E+00 9.99E-07 7.86E-07 9.88E-07 -2.10E+00 9.97E-07 7.84E-07 8.98E-07 -2.00E+00 9.94E-07 7.82E-07 8.12E-07 -1.90E+00 9.82E-07 7.80E-07 7.30E-07 -1.80E+00 9.33E-07 7.79E-07 6.53E-07 -1.70E+00 8.65E-07 7.77E-07 5.79E-07 -1.60E+00 7.95E-07 7.75E-07 5.10E-07 -1.50E+00 7.26E-07 7.73E-07 4.45E-07 -1.40E+00 6.59E-07 7.70E-07 3.83E-07 -1.30E+00 5.94E-07 7.59E-07 3.26E-07 -1.20E+00 5.32E-07 7.22E-07 2.72E-07 -1.10E+00 4.73E-07 6.73E-07 2.23E-07 -1.00E+00 4.16E-07 6.21E-07 1.77E-07 -9.00E-01 3.62E-07 5.70E-07 1.34E-07 -8.00E-01 3.11E-07 5.19E-07 9.55E-08 -7.00E-01 2.62E-07 4.70E-07 6.03E-08 -6.00E-01 2.16E-07 4.22E-07 2.85E-08 -5.00E-01 1.73E-07 3.76E-07 1.04E-10 -4.00E-01 1.33E-07 3.31E-07 -3.54E-08 -3.00E-01 9.56E-08 2.88E-07 -6.79E-08 -2.00E-01 6.08E-08 2.47E-07 -9.76E-08 -1.00E-01 2.90E-08 2.07E-07 -1.25E-07 0.00E+00 1.04E-10 1.69E-07 -1.49E-07 | | End [Model] InputModel5 | |**********************OutModel********************************** [Model] OutModel Model_type 3-state | Model for pin SO C_comp 8.00pF 8.00pF 8.00pF | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V | [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -5.00E+00 -1.48E-04 -4.20E-05 -9.16E-04 -3.00E+00 -1.84E-03 -8.62E-04 -3.24E-03 -2.50E+00 -2.12E-03 -1.01E-03 -3.58E-03 -2.00E+00 -2.32E-03 -1.13E-03 -3.69E-03 -1.70E+00 -2.44E-03 -1.21E-03 -3.84E-03 -1.60E+00 -2.52E-03 -1.25E-03 -4.03E-03 -1.50E+00 -2.63E-03 -1.30E-03 -4.38E-03 -1.45E+00 -2.71E-03 -1.33E-03 -4.66E-03 -1.40E+00 -2.81E-03 -1.36E-03 -5.04E-03 -1.35E+00 -2.95E-03 -1.40E-03 -5.58E-03 -1.30E+00 -3.12E-03 -1.44E-03 -6.33E-03 -1.25E+00 -3.35E-03 -1.49E-03 -7.44E-03 -1.20E+00 -3.66E-03 -1.55E-03 -9.11E-03 -1.15E+00 -4.07E-03 -1.63E-03 -1.17E-02 -1.10E+00 -4.64E-03 -1.71E-03 -1.59E-02 -1.05E+00 -5.43E-03 -1.82E-03 -2.22E-02 -1.00E+00 -6.58E-03 -1.95E-03 -2.92E-02 -9.50E-01 -8.25E-03 -2.12E-03 -3.35E-02 -9.00E-01 -1.07E-02 -2.32E-03 -3.44E-02 -8.50E-01 -1.38E-02 -2.59E-03 -3.36E-02 -8.00E-01 -1.71E-02 -2.93E-03 -3.22E-02 -7.50E-01 -1.91E-02 -3.38E-03 -3.06E-02 -7.00E-01 -1.94E-02 -3.97E-03 -2.88E-02 -6.50E-01 -1.88E-02 -4.72E-03 -2.69E-02 -6.00E-01 -1.76E-02 -5.58E-03 -2.49E-02 -5.50E-01 -1.63E-02 -6.40E-03 -2.30E-02 -5.00E-01 -1.49E-02 -6.92E-03 -2.10E-02 -4.50E-01 -1.35E-02 -6.96E-03 -1.89E-02 -4.00E-01 -1.20E-02 -6.57E-03 -1.69E-02 -3.50E-01 -1.06E-02 -5.92E-03 -1.48E-02 0.00E+00 1.74E-14 3.05E-09 2.20E-13 2.00E-01 7.06E-03 4.56E-03 8.78E-03 4.00E-01 1.34E-02 8.53E-03 1.69E-02 6.00E-01 1.91E-02 1.20E-02 2.45E-02 8.00E-01 2.41E-02 1.49E-02 3.14E-02 1.00E+00 2.85E-02 1.74E-02 3.78E-02 1.10E+00 3.05E-02 1.84E-02 4.07E-02 1.20E+00 3.23E-02 1.94E-02 4.35E-02 1.30E+00 3.40E-02 2.03E-02 4.62E-02 1.40E+00 3.56E-02 2.10E-02 4.87E-02 1.50E+00 3.69E-02 2.17E-02 5.11E-02 1.60E+00 3.81E-02 2.23E-02 5.33E-02 1.70E+00 3.91E-02 2.28E-02 5.53E-02 1.80E+00 3.98E-02 2.32E-02 5.69E-02 1.90E+00 4.04E-02 2.35E-02 5.82E-02 2.00E+00 4.09E-02 2.39E-02 5.92E-02 2.10E+00 4.13E-02 2.41E-02 5.99E-02 2.20E+00 4.16E-02 2.44E-02 6.04E-02 2.30E+00 4.20E-02 2.46E-02 6.09E-02 2.40E+00 4.23E-02 2.48E-02 6.13E-02 2.50E+00 4.25E-02 2.50E-02 6.16E-02 2.60E+00 4.28E-02 2.52E-02 6.19E-02 2.70E+00 4.31E-02 2.54E-02 6.22E-02 2.80E+00 4.33E-02 2.56E-02 6.25E-02 2.90E+00 4.36E-02 2.58E-02 6.28E-02 3.00E+00 4.38E-02 2.60E-02 6.31E-02 3.10E+00 4.41E-02 2.62E-02 6.34E-02 3.20E+00 4.43E-02 2.63E-02 6.37E-02 3.30E+00 4.46E-02 2.65E-02 6.40E-02 3.40E+00 4.48E-02 2.67E-02 6.43E-02 3.50E+00 4.51E-02 2.69E-02 6.46E-02 3.60E+00 4.53E-02 2.71E-02 6.49E-02 3.70E+00 4.55E-02 2.72E-02 6.52E-02 3.80E+00 4.58E-02 2.74E-02 6.55E-02 3.90E+00 4.60E-02 2.76E-02 6.58E-02 4.00E+00 4.63E-02 2.77E-02 6.61E-02 4.10E+00 4.65E-02 2.79E-02 6.64E-02 4.20E+00 4.68E-02 2.81E-02 6.68E-02 4.30E+00 4.70E-02 2.83E-02 6.71E-02 4.40E+00 4.73E-02 2.84E-02 6.74E-02 4.80E+00 4.83E-02 2.91E-02 6.87E-02 4.90E+00 4.85E-02 2.92E-02 6.90E-02 5.00E+00 4.88E-02 2.92E-02 6.93E-02 5.10E+00 4.90E-02 2.90E-02 6.96E-02 5.20E+00 4.93E-02 2.89E-02 6.99E-02 5.30E+00 4.96E-02 2.94E-02 7.03E-02 5.40E+00 4.98E-02 3.02E-02 7.06E-02 5.50E+00 5.01E-02 3.12E-02 7.09E-02 5.60E+00 5.03E-02 3.24E-02 7.13E-02 5.70E+00 5.04E-02 3.36E-02 7.16E-02 5.80E+00 5.06E-02 3.49E-02 7.19E-02 5.90E+00 5.05E-02 3.62E-02 7.23E-02 6.00E+00 4.97E-02 3.76E-02 7.26E-02 6.10E+00 4.93E-02 3.89E-02 7.28E-02 6.20E+00 4.98E-02 4.03E-02 7.30E-02 6.30E+00 5.07E-02 4.17E-02 7.31E-02 6.40E+00 5.19E-02 4.31E-02 7.33E-02 6.50E+00 5.31E-02 4.45E-02 7.36E-02 6.60E+00 5.44E-02 4.59E-02 7.38E-02 6.70E+00 5.58E-02 4.73E-02 7.40E-02 6.80E+00 5.71E-02 4.87E-02 7.33E-02 6.90E+00 5.85E-02 5.01E-02 7.27E-02 7.00E+00 5.99E-02 5.15E-02 7.32E-02 7.10E+00 6.13E-02 5.30E-02 7.42E-02 7.20E+00 6.28E-02 5.44E-02 7.55E-02 1.00E+01 1.04E-01 9.50E-02 1.19E-01 | [GND_clamp] | -5.00E+00 -1.49E+00 -1.27E+00 -1.68E+00 -3.00E+00 -7.49E-01 -6.59E-01 -8.28E-01 -2.00E+00 -3.86E-01 -3.60E-01 -4.09E-01 -1.90E+00 -3.51E-01 -3.30E-01 -3.68E-01 -1.80E+00 -3.15E-01 -3.01E-01 -3.27E-01 -1.70E+00 -2.80E-01 -2.72E-01 -2.86E-01 -1.60E+00 -2.46E-01 -2.44E-01 -2.46E-01 -1.50E+00 -2.11E-01 -2.15E-01 -2.06E-01 -1.40E+00 -1.77E-01 -1.87E-01 -1.67E-01 -1.30E+00 -1.44E-01 -1.60E-01 -1.28E-01 -1.20E+00 -1.12E-01 -1.33E-01 -9.19E-02 -1.10E+00 -8.15E-02 -1.07E-01 -5.78E-02 -1.00E+00 -5.33E-02 -8.21E-02 -2.86E-02 -9.50E-01 -4.05E-02 -7.02E-02 -1.71E-02 -9.00E-01 -2.91E-02 -5.89E-02 -8.80E-03 -8.50E-01 -1.93E-02 -4.82E-02 -3.82E-03 -8.00E-01 -1.17E-02 -3.82E-02 -1.46E-03 -7.50E-01 -6.36E-03 -2.92E-02 -5.18E-04 -7.00E-01 -3.15E-03 -2.13E-02 -1.78E-04 -6.50E-01 -1.46E-03 -1.47E-02 -6.08E-05 -6.00E-01 -6.49E-04 -9.62E-03 -2.07E-05 -5.50E-01 -2.83E-04 -5.94E-03 -7.00E-06 -5.00E-01 -1.22E-04 -3.50E-03 -2.37E-06 -4.50E-01 -5.26E-05 -2.00E-03 -8.05E-07 -4.00E-01 -2.26E-05 -1.12E-03 -2.73E-07 -3.50E-01 -9.68E-06 -6.30E-04 -9.24E-08 -3.00E-01 -4.14E-06 -3.62E-04 -3.13E-08 -2.50E-01 -1.76E-06 -2.17E-04 -1.06E-08 -2.00E-01 -7.43E-07 -1.39E-04 -3.56E-09 -1.50E-01 -3.05E-07 -9.80E-05 -1.18E-09 -1.00E-01 -1.17E-07 -7.61E-05 -3.71E-10 -5.00E-02 -3.66E-08 -6.44E-05 -9.82E-11 0.00E+00 -8.05E-10 -5.15E-06 -5.52E-12 5.00E-02 3.37E-10 -2.72E-06 -3.05E-13 1.00E-01 8.27E-10 -1.44E-06 1.51E-12 1.50E-01 1.04E-09 -7.54E-07 2.22E-12 2.00E-01 1.13E-09 -3.92E-07 2.50E-12 2.50E-01 1.17E-09 -1.99E-07 2.66E-12 3.00E-01 1.18E-09 -9.74E-08 2.78E-12 3.50E-01 1.19E-09 -4.32E-08 2.94E-12 4.00E-01 1.19E-09 -1.45E-08 3.05E-12 4.50E-01 1.19E-09 7.99E-10 3.16E-12 5.00E-01 1.20E-09 8.89E-09 3.22E-12 5.50E-01 1.20E-09 1.32E-08 3.33E-12 6.00E-01 1.20E-09 1.55E-08 3.44E-12 6.50E-01 1.20E-09 1.67E-08 3.55E-12 7.00E-01 1.20E-09 1.73E-08 3.66E-12 7.50E-01 1.20E-09 1.77E-08 3.77E-12 8.00E-01 1.20E-09 1.80E-08 3.77E-12 8.50E-01 1.20E-09 1.80E-08 3.89E-12 9.00E-01 1.20E-09 1.80E-08 4.00E-12 3.70E+00 1.20E-09 1.81E-08 9.77E-12 3.75E+00 1.20E-09 1.81E-08 9.77E-12 3.80E+00 1.20E-09 1.81E-08 9.77E-12 3.85E+00 1.20E-09 1.81E-08 9.77E-12 3.90E+00 1.20E-09 1.84E-08 9.77E-12 3.95E+00 1.20E-09 1.87E-08 9.77E-12 4.00E+00 1.20E-09 1.96E-08 9.77E-12 4.05E+00 1.20E-09 2.16E-08 9.77E-12 4.10E+00 1.20E-09 2.60E-08 9.77E-12 4.15E+00 1.20E-09 3.59E-08 1.07E-11 4.20E+00 1.20E-09 5.81E-08 1.07E-11 4.25E+00 1.20E-09 1.08E-07 1.07E-11 4.30E+00 1.20E-09 2.20E-07 1.07E-11 4.35E+00 1.20E-09 4.72E-07 1.07E-11 4.40E+00 1.20E-09 1.04E-06 1.07E-11 4.45E+00 1.20E-09 2.31E-06 1.07E-11 4.50E+00 1.20E-09 5.17E-06 1.07E-11 4.55E+00 1.20E-09 1.16E-05 1.07E-11 4.60E+00 1.20E-09 2.60E-05 1.07E-11 4.65E+00 1.21E-09 5.81E-05 1.07E-11 4.70E+00 1.21E-09 1.29E-04 1.15E-11 4.75E+00 1.21E-09 2.85E-04 1.15E-11 4.80E+00 1.22E-09 6.17E-04 1.15E-11 4.85E+00 1.24E-09 1.28E-03 1.15E-11 4.90E+00 1.30E-09 2.50E-03 1.15E-11 4.95E+00 1.48E-09 4.45E-03 1.15E-11 5.00E+00 2.01E-09 7.22E-03 1.15E-11 | [Pullup] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -5.00E+00 -2.18E-02 -4.48E-03 -4.30E-02 -2.80E+00 -1.63E-02 -3.11E-03 -3.72E-02 -2.60E+00 -1.62E-02 -2.96E-03 -3.68E-02 -2.40E+00 -1.60E-02 -2.80E-03 -3.63E-02 -2.20E+00 -1.59E-02 -2.63E-03 -3.57E-02 -2.00E+00 -1.58E-02 -2.43E-03 -3.50E-02 -1.80E+00 -1.56E-02 -2.21E-03 -3.38E-02 -1.60E+00 -1.53E-02 -1.93E-03 -3.15E-02 -1.40E+00 -1.45E-02 -1.58E-03 -2.50E-02 -1.35E+00 -1.41E-02 -1.47E-03 -2.13E-02 -1.30E+00 -1.36E-02 -1.34E-03 -1.56E-02 -1.25E+00 -1.28E-02 -1.21E-03 -7.13E-03 -1.20E+00 -1.19E-02 -1.06E-03 3.64E-03 -1.15E+00 -1.05E-02 -8.85E-04 1.50E-02 -1.10E+00 -8.42E-03 -6.86E-04 2.51E-02 -1.05E+00 -5.47E-03 -4.54E-04 3.26E-02 -1.00E+00 -1.37E-03 -1.80E-04 3.64E-02 -9.50E-01 3.71E-03 1.51E-04 3.69E-02 -9.00E-01 8.98E-03 5.55E-04 3.59E-02 -8.50E-01 1.35E-02 1.06E-03 3.43E-02 -8.00E-01 1.65E-02 1.70E-03 3.26E-02 -7.50E-01 1.77E-02 2.51E-03 3.08E-02 -7.00E-01 1.76E-02 3.53E-03 2.89E-02 -6.50E-01 1.68E-02 4.75E-03 2.70E-02 -6.00E-01 1.57E-02 6.04E-03 2.51E-02 -5.50E-01 1.44E-02 7.07E-03 2.30E-02 -5.00E-01 1.31E-02 7.54E-03 2.09E-02 -4.50E-01 1.18E-02 7.41E-03 1.88E-02 -4.00E-01 1.04E-02 6.86E-03 1.67E-02 -3.50E-01 9.10E-03 6.11E-03 1.46E-02 -3.00E-01 7.77E-03 5.26E-03 1.25E-02 0.00E+00 1.53E-11 2.06E-07 0.00E+00 2.00E-01 -4.97E-03 -3.27E-03 -6.98E-03 4.00E-01 -9.66E-03 -6.33E-03 -1.36E-02 6.00E-01 -1.41E-02 -9.17E-03 -2.00E-02 8.00E-01 -1.82E-02 -1.18E-02 -2.60E-02 1.00E+00 -2.20E-02 -1.42E-02 -3.16E-02 1.20E+00 -2.55E-02 -1.64E-02 -3.70E-02 1.40E+00 -2.88E-02 -1.84E-02 -4.20E-02 1.60E+00 -3.18E-02 -2.02E-02 -4.67E-02 1.80E+00 -3.45E-02 -2.18E-02 -5.11E-02 2.00E+00 -3.69E-02 -2.32E-02 -5.51E-02 2.20E+00 -3.91E-02 -2.44E-02 -5.88E-02 2.40E+00 -4.10E-02 -2.54E-02 -6.22E-02 2.60E+00 -4.26E-02 -2.62E-02 -6.53E-02 2.80E+00 -4.40E-02 -2.68E-02 -6.80E-02 3.00E+00 -4.51E-02 -2.73E-02 -7.04E-02 3.20E+00 -4.60E-02 -2.77E-02 -7.25E-02 3.40E+00 -4.68E-02 -2.81E-02 -7.43E-02 3.60E+00 -4.75E-02 -2.84E-02 -7.58E-02 3.80E+00 -4.82E-02 -2.87E-02 -7.72E-02 4.00E+00 -4.88E-02 -2.91E-02 -7.84E-02 4.20E+00 -4.94E-02 -2.94E-02 -7.95E-02 4.40E+00 -4.99E-02 -2.96E-02 -8.05E-02 4.60E+00 -5.04E-02 -2.99E-02 -8.14E-02 4.80E+00 -5.09E-02 -3.02E-02 -8.23E-02 5.00E+00 -5.14E-02 -3.02E-02 -8.31E-02 5.10E+00 -5.16E-02 -2.99E-02 -8.34E-02 5.20E+00 -5.18E-02 -2.96E-02 -8.38E-02 5.30E+00 -5.20E-02 -2.97E-02 -8.41E-02 5.40E+00 -5.22E-02 -3.03E-02 -8.45E-02 5.50E+00 -5.24E-02 -3.10E-02 -8.48E-02 5.60E+00 -5.26E-02 -3.19E-02 -8.51E-02 5.70E+00 -5.27E-02 -3.29E-02 -8.54E-02 5.80E+00 -5.26E-02 -3.39E-02 -8.57E-02 5.90E+00 -5.20E-02 -3.49E-02 -8.59E-02 6.00E+00 -5.09E-02 -3.59E-02 -8.62E-02 6.10E+00 -5.05E-02 -3.70E-02 -8.65E-02 6.20E+00 -5.10E-02 -3.81E-02 -8.66E-02 6.30E+00 -5.18E-02 -3.92E-02 -8.66E-02 6.40E+00 -5.28E-02 -4.03E-02 -8.65E-02 6.50E+00 -5.39E-02 -4.14E-02 -8.66E-02 6.60E+00 -5.51E-02 -4.25E-02 -8.68E-02 6.70E+00 -5.63E-02 -4.37E-02 -8.66E-02 6.80E+00 -5.75E-02 -4.48E-02 -8.46E-02 6.90E+00 -5.87E-02 -4.59E-02 -8.28E-02 7.00E+00 -5.99E-02 -4.70E-02 -8.28E-02 7.10E+00 -6.12E-02 -4.82E-02 -8.35E-02 7.20E+00 -6.25E-02 -4.93E-02 -8.44E-02 1.00E+01 -9.90E-02 -8.17E-02 -1.20E-01 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.22E-01 6.56E-01 6.91E-01 -2.00E+00 1.98E-01 2.52E-01 9.02E-02 -1.90E+00 1.80E-01 2.39E-01 7.14E-02 -1.80E+00 1.63E-01 2.25E-01 5.30E-02 -1.70E+00 1.46E-01 2.12E-01 3.55E-02 -1.60E+00 1.30E-01 1.99E-01 1.94E-02 -1.50E+00 1.13E-01 1.86E-01 6.77E-03 -1.40E+00 9.63E-02 1.73E-01 9.35E-04 -1.30E+00 8.00E-02 1.60E-01 6.61E-05 -1.20E+00 6.40E-02 1.46E-01 4.20E-06 -1.10E+00 4.84E-02 1.34E-01 2.65E-07 -1.00E+00 3.36E-02 1.21E-01 1.67E-08 -9.00E-01 2.00E-02 1.08E-01 1.06E-09 -8.00E-01 8.88E-03 9.52E-02 7.90E-11 -7.00E-01 2.28E-03 8.27E-02 1.78E-11 -6.00E-01 3.31E-04 7.03E-02 1.33E-11 -5.00E-01 3.95E-05 5.82E-02 1.33E-11 -4.00E-01 4.56E-06 4.64E-02 1.33E-11 -3.00E-01 5.26E-07 3.50E-02 1.24E-11 -2.00E-01 6.16E-08 2.44E-02 1.24E-11 -1.00E-01 8.16E-09 1.48E-02 1.15E-11 0.00E+00 2.01E-09 7.22E-03 1.15E-11 | [Ramp] | variable typ min max dV/dt_f 2.91V/6.43ns 2.61V/8.46ns 3.21V/5.56ns dV/dt_r 2.87V/6.60ns 2.53V/9.64ns 3.18V/5.55ns R_load = 1k | | End [Model] IOModel | | End [Component] SPI_Bus_serial_EEPROM_@5V | [End]