|************************************************************************ [IBIS Ver] 3.2 [File name] 25320_p33_rev_f.ibs | 25320=abbr chip name, p=PDIP, 33=3.3V Vcc [File Rev] 2.00 [Date] 28-March-2014 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for CAT25320 and CAT25640 rev.F in PDIP pkg |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] SPI_Bus_serial_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 CS InputModel1 2 SO OutModel 3 WP InputModel2 4 VSS GND 5 SI InputModel3 6 SCK InputModel4 7 HOLD InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin CS Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.10E-01 -7.61E-01 -6.76E-01 -3.20E+00 -6.79E-01 -7.29E-01 -6.45E-01 -3.10E+00 -6.48E-01 -6.97E-01 -6.14E-01 -3.00E+00 -6.17E-01 -6.65E-01 -5.84E-01 -2.90E+00 -5.85E-01 -6.33E-01 -5.53E-01 -2.80E+00 -5.55E-01 -6.02E-01 -5.23E-01 -2.70E+00 -5.24E-01 -5.70E-01 -4.92E-01 -2.60E+00 -4.93E-01 -5.38E-01 -4.62E-01 -2.50E+00 -4.62E-01 -5.07E-01 -4.32E-01 -2.40E+00 -4.31E-01 -4.75E-01 -4.01E-01 -2.30E+00 -4.01E-01 -4.44E-01 -3.71E-01 -2.20E+00 -3.70E-01 -4.13E-01 -3.41E-01 -2.10E+00 -3.40E-01 -3.82E-01 -3.11E-01 -2.00E+00 -3.10E-01 -3.51E-01 -2.81E-01 -1.90E+00 -2.80E-01 -3.21E-01 -2.52E-01 -1.80E+00 -2.50E-01 -2.91E-01 -2.23E-01 -1.70E+00 -2.21E-01 -2.61E-01 -1.94E-01 -1.60E+00 -1.92E-01 -2.31E-01 -1.65E-01 -1.50E+00 -1.63E-01 -2.02E-01 -1.37E-01 -1.40E+00 -1.36E-01 -1.73E-01 -1.09E-01 -1.30E+00 -1.08E-01 -1.46E-01 -8.25E-02 -1.20E+00 -8.26E-02 -1.19E-01 -5.74E-02 -1.10E+00 -5.84E-02 -9.31E-02 -3.48E-02 -1.00E+00 -3.68E-02 -6.91E-02 -1.65E-02 -9.50E-01 -2.75E-02 -5.80E-02 -9.86E-03 -9.00E-01 -1.94E-02 -4.77E-02 -5.26E-03 -8.50E-01 -1.28E-02 -3.81E-02 -2.52E-03 -8.00E-01 -7.92E-03 -2.96E-02 -1.12E-03 -7.50E-01 -4.57E-03 -2.21E-02 -4.78E-04 -7.00E-01 -2.49E-03 -1.59E-02 -2.00E-04 -6.50E-01 -1.31E-03 -1.10E-02 -8.26E-05 -6.00E-01 -6.72E-04 -7.34E-03 -3.41E-05 -5.50E-01 -3.40E-04 -4.73E-03 -1.40E-05 -5.00E-01 -1.71E-04 -2.96E-03 -5.77E-06 -4.50E-01 -8.55E-05 -1.82E-03 -2.37E-06 -4.00E-01 -4.26E-05 -1.10E-03 -9.74E-07 -3.50E-01 -2.12E-05 -6.54E-04 -4.00E-07 -3.00E-01 -1.05E-05 -3.85E-04 -1.64E-07 -2.50E-01 -5.16E-06 -2.22E-04 -6.70E-08 -2.00E-01 -2.49E-06 -1.25E-04 -2.71E-08 -1.50E-01 -1.16E-06 -6.74E-05 -1.07E-08 -1.00E-01 -4.98E-07 -3.28E-05 -3.91E-09 -5.00E-02 -1.66E-07 -1.22E-05 -1.14E-09 0.00E+00 6.20E-27 5.67E-24 0.00E+00 1.00E-01 7.51E-13 8.01E-10 6.22E-15 2.00E-01 9.38E-13 1.08E-09 7.27E-15 3.00E-01 9.85E-13 1.18E-09 7.47E-15 4.00E-01 9.96E-13 1.22E-09 7.49E-15 5.00E-01 9.99E-13 1.23E-09 7.49E-15 6.00E-01 1.00E-12 1.24E-09 7.49E-15 7.00E-01 1.00E-12 1.24E-09 7.49E-15 3.30E+00 1.00E-12 1.24E-09 7.77E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.00E-12 1.24E-09 7.99E-15 0.00E+00 1.00E-12 1.24E-09 7.77E-15 | | End [Model] InputModel1 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin SI Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.25E-01 -8.99E-01 -7.44E-01 -3.20E+00 -7.88E-01 -8.61E-01 -7.10E-01 -3.10E+00 -7.52E-01 -8.23E-01 -6.76E-01 -3.00E+00 -7.16E-01 -7.85E-01 -6.42E-01 -2.90E+00 -6.79E-01 -7.47E-01 -6.08E-01 -2.80E+00 -6.43E-01 -7.09E-01 -5.75E-01 -2.70E+00 -6.07E-01 -6.72E-01 -5.41E-01 -2.60E+00 -5.71E-01 -6.34E-01 -5.07E-01 -2.50E+00 -5.35E-01 -5.97E-01 -4.74E-01 -2.40E+00 -4.99E-01 -5.59E-01 -4.40E-01 -2.30E+00 -4.63E-01 -5.22E-01 -4.07E-01 -2.20E+00 -4.28E-01 -4.86E-01 -3.73E-01 -2.10E+00 -3.92E-01 -4.49E-01 -3.40E-01 -2.00E+00 -3.57E-01 -4.12E-01 -3.07E-01 -1.90E+00 -3.22E-01 -3.76E-01 -2.75E-01 -1.80E+00 -2.87E-01 -3.40E-01 -2.42E-01 -1.70E+00 -2.53E-01 -3.05E-01 -2.10E-01 -1.60E+00 -2.19E-01 -2.70E-01 -1.78E-01 -1.50E+00 -1.86E-01 -2.35E-01 -1.47E-01 -1.40E+00 -1.54E-01 -2.02E-01 -1.17E-01 -1.30E+00 -1.22E-01 -1.69E-01 -8.74E-02 -1.20E+00 -9.20E-02 -1.37E-01 -5.99E-02 -1.10E+00 -6.40E-02 -1.07E-01 -3.53E-02 -1.00E+00 -3.95E-02 -7.87E-02 -1.60E-02 -9.50E-01 -2.90E-02 -6.57E-02 -9.24E-03 -9.00E-01 -2.01E-02 -5.36E-02 -4.77E-03 -8.50E-01 -1.30E-02 -4.26E-02 -2.23E-03 -8.00E-01 -7.84E-03 -3.27E-02 -9.78E-04 -7.50E-01 -4.44E-03 -2.43E-02 -4.14E-04 -7.00E-01 -2.39E-03 -1.73E-02 -1.72E-04 -6.50E-01 -1.24E-03 -1.19E-02 -7.12E-05 -6.00E-01 -6.34E-04 -7.83E-03 -2.93E-05 -5.50E-01 -3.20E-04 -5.00E-03 -1.21E-05 -5.00E-01 -1.61E-04 -3.12E-03 -4.96E-06 -4.50E-01 -8.03E-05 -1.91E-03 -2.04E-06 -4.00E-01 -4.01E-05 -1.15E-03 -8.38E-07 -3.50E-01 -1.99E-05 -6.83E-04 -3.44E-07 -3.00E-01 -9.88E-06 -4.01E-04 -1.41E-07 -2.50E-01 -4.85E-06 -2.32E-04 -5.76E-08 -2.00E-01 -2.34E-06 -1.31E-04 -2.33E-08 -1.50E-01 -1.09E-06 -7.02E-05 -9.17E-09 -1.00E-01 -4.67E-07 -3.42E-05 -3.37E-09 -5.00E-02 -1.56E-07 -1.27E-05 -9.81E-10 0.00E+00 1.26E-26 4.98E-24 0.00E+00 1.00E-01 1.50E-12 6.86E-10 1.24E-14 2.00E-01 1.88E-12 9.29E-10 1.46E-14 3.00E-01 1.97E-12 1.01E-09 1.49E-14 4.00E-01 1.99E-12 1.04E-09 1.50E-14 5.00E-01 2.00E-12 1.06E-09 1.50E-14 6.00E-01 2.00E-12 1.06E-09 1.50E-14 7.00E-01 2.00E-12 1.06E-09 1.50E-14 3.30E+00 2.00E-12 1.06E-09 1.51E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.00E-12 1.06E-09 1.55E-14 0.00E+00 2.00E-12 1.06E-09 1.51E-14 | | End [Model] InputModel3 | | |**********************InputModel4********************************** | [Model] InputModel4 Model_type Input | Model for pin SCK Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.02E-01 -7.31E-01 -6.82E-01 -3.20E+00 -6.72E-01 -7.00E-01 -6.51E-01 -3.10E+00 -6.41E-01 -6.70E-01 -6.20E-01 -3.00E+00 -6.10E-01 -6.39E-01 -5.89E-01 -2.90E+00 -5.79E-01 -6.09E-01 -5.58E-01 -2.80E+00 -5.48E-01 -5.78E-01 -5.27E-01 -2.70E+00 -5.18E-01 -5.48E-01 -4.96E-01 -2.60E+00 -4.87E-01 -5.18E-01 -4.65E-01 -2.50E+00 -4.57E-01 -4.88E-01 -4.35E-01 -2.40E+00 -4.26E-01 -4.58E-01 -4.04E-01 -2.30E+00 -3.96E-01 -4.28E-01 -3.73E-01 -2.20E+00 -3.66E-01 -3.98E-01 -3.43E-01 -2.10E+00 -3.36E-01 -3.68E-01 -3.13E-01 -2.00E+00 -3.06E-01 -3.39E-01 -2.82E-01 -1.90E+00 -2.76E-01 -3.10E-01 -2.52E-01 -1.80E+00 -2.47E-01 -2.81E-01 -2.23E-01 -1.70E+00 -2.18E-01 -2.52E-01 -1.93E-01 -1.60E+00 -1.89E-01 -2.23E-01 -1.64E-01 -1.50E+00 -1.61E-01 -1.95E-01 -1.35E-01 -1.40E+00 -1.33E-01 -1.68E-01 -1.07E-01 -1.30E+00 -1.06E-01 -1.41E-01 -8.04E-02 -1.20E+00 -7.99E-02 -1.15E-01 -5.49E-02 -1.10E+00 -5.57E-02 -8.99E-02 -3.20E-02 -1.00E+00 -3.43E-02 -6.66E-02 -1.40E-02 -9.50E-01 -2.50E-02 -5.58E-02 -7.79E-03 -9.00E-01 -1.71E-02 -4.56E-02 -3.80E-03 -8.50E-01 -1.09E-02 -3.62E-02 -1.66E-03 -8.00E-01 -6.36E-03 -2.78E-02 -6.77E-04 -7.50E-01 -3.45E-03 -2.05E-02 -2.66E-04 -7.00E-01 -1.77E-03 -1.45E-02 -1.03E-04 -6.50E-01 -8.72E-04 -9.75E-03 -3.98E-05 -6.00E-01 -4.21E-04 -6.28E-03 -1.53E-05 -5.50E-01 -2.01E-04 -3.90E-03 -5.88E-06 -5.00E-01 -9.57E-05 -2.35E-03 -2.26E-06 -4.50E-01 -4.54E-05 -1.38E-03 -8.67E-07 -4.00E-01 -2.15E-05 -8.01E-04 -3.33E-07 -3.50E-01 -1.01E-05 -4.59E-04 -1.28E-07 -3.00E-01 -4.76E-06 -2.60E-04 -4.89E-08 -2.50E-01 -2.22E-06 -1.45E-04 -1.87E-08 -2.00E-01 -1.02E-06 -7.89E-05 -7.08E-09 -1.50E-01 -4.56E-07 -4.11E-05 -2.62E-09 -1.00E-01 -1.87E-07 -1.94E-05 -9.10E-10 -5.00E-02 -6.01E-08 -7.07E-06 -2.52E-10 0.00E+00 3.31E-27 6.33E-24 0.00E+00 1.00E-01 3.88E-13 8.22E-10 1.65E-15 2.00E-01 4.75E-13 1.09E-09 1.90E-15 3.00E-01 4.94E-13 1.18E-09 1.92E-15 4.00E-01 4.99E-13 1.21E-09 1.94E-15 5.00E-01 5.00E-13 1.22E-09 1.94E-15 6.00E-01 5.00E-13 1.22E-09 1.94E-15 7.00E-01 5.00E-13 1.22E-09 1.94E-15 3.30E+00 5.00E-13 1.22E-09 2.22E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 5.00E-13 1.22E-09 2.22E-15 0.00E+00 5.00E-13 1.22E-09 2.22E-15 | | End [Model] InputModel4 | |**********************InputModel2********************************** [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -9.50E-01 -1.07E+00 -8.78E-01 -3.20E+00 -9.09E-01 -1.02E+00 -8.38E-01 -3.10E+00 -8.67E-01 -9.77E-01 -7.98E-01 -3.00E+00 -8.26E-01 -9.33E-01 -7.59E-01 -2.90E+00 -7.84E-01 -8.89E-01 -7.19E-01 -2.80E+00 -7.43E-01 -8.45E-01 -6.79E-01 -2.70E+00 -7.02E-01 -8.00E-01 -6.39E-01 -2.60E+00 -6.61E-01 -7.57E-01 -6.00E-01 -2.50E+00 -6.19E-01 -7.13E-01 -5.60E-01 -2.40E+00 -5.79E-01 -6.69E-01 -5.21E-01 -2.30E+00 -5.38E-01 -6.25E-01 -4.82E-01 -2.20E+00 -4.97E-01 -5.82E-01 -4.43E-01 -2.10E+00 -4.57E-01 -5.39E-01 -4.04E-01 -2.00E+00 -4.16E-01 -4.96E-01 -3.65E-01 -1.90E+00 -3.76E-01 -4.53E-01 -3.26E-01 -1.80E+00 -3.36E-01 -4.11E-01 -2.88E-01 -1.70E+00 -2.97E-01 -3.69E-01 -2.50E-01 -1.60E+00 -2.58E-01 -3.27E-01 -2.12E-01 -1.50E+00 -2.19E-01 -2.86E-01 -1.75E-01 -1.40E+00 -1.82E-01 -2.46E-01 -1.39E-01 -1.30E+00 -1.45E-01 -2.06E-01 -1.04E-01 -1.20E+00 -1.09E-01 -1.68E-01 -7.06E-02 -1.10E+00 -7.62E-02 -1.31E-01 -4.06E-02 -1.00E+00 -4.65E-02 -9.67E-02 -1.70E-02 -9.50E-01 -3.36E-02 -8.06E-02 -9.02E-03 -9.00E-01 -2.26E-02 -6.54E-02 -4.11E-03 -8.50E-01 -1.40E-02 -5.15E-02 -1.65E-03 -8.00E-01 -7.84E-03 -3.90E-02 -6.17E-04 -7.50E-01 -4.03E-03 -2.82E-02 -2.24E-04 -7.00E-01 -1.94E-03 -1.94E-02 -8.03E-05 -6.50E-01 -8.97E-04 -1.26E-02 -2.90E-05 -6.00E-01 -4.07E-04 -7.80E-03 -1.07E-05 -5.50E-01 -1.83E-04 -4.62E-03 -4.25E-06 -5.00E-01 -8.19E-05 -2.65E-03 -2.08E-06 -4.50E-01 -3.68E-05 -1.49E-03 -1.26E-06 -4.00E-01 -1.67E-05 -8.21E-04 -9.57E-07 -3.50E-01 -7.81E-06 -4.49E-04 -8.45E-07 -3.00E-01 -3.83E-06 -2.43E-04 -7.98E-07 -2.50E-01 -2.05E-06 -1.30E-04 -7.75E-07 -2.00E-01 -1.26E-06 -6.82E-05 -7.60E-07 -1.50E-01 -9.02E-07 -3.44E-05 -7.49E-07 -1.00E-01 -7.38E-07 -1.60E-05 -7.38E-07 -5.00E-02 -6.61E-07 -5.90E-06 -7.28E-07 0.00E+00 -6.21E-07 -4.35E-07 -7.18E-07 1.00E-01 -6.04E-07 -4.22E-07 -6.98E-07 2.00E-01 -5.87E-07 -4.09E-07 -6.80E-07 3.00E-01 -5.71E-07 -3.97E-07 -6.62E-07 4.00E-01 -5.56E-07 -3.85E-07 -6.45E-07 5.00E-01 -5.40E-07 -3.72E-07 -6.28E-07 6.00E-01 -5.24E-07 -3.60E-07 -6.12E-07 7.00E-01 -5.07E-07 -3.47E-07 -5.96E-07 8.00E-01 -4.90E-07 -3.34E-07 -5.81E-07 9.00E-01 -4.73E-07 -3.21E-07 -5.66E-07 1.00E+00 -4.55E-07 -3.07E-07 -5.51E-07 1.10E+00 -4.37E-07 -2.93E-07 -5.37E-07 1.20E+00 -4.19E-07 -2.79E-07 -5.21E-07 1.30E+00 -4.00E-07 -2.64E-07 -5.05E-07 1.40E+00 -3.81E-07 -2.49E-07 -4.89E-07 1.50E+00 -3.62E-07 -2.34E-07 -4.71E-07 1.60E+00 -3.42E-07 -2.19E-07 -4.53E-07 1.70E+00 -3.22E-07 -2.03E-07 -4.34E-07 1.80E+00 -3.02E-07 -1.88E-07 -4.15E-07 1.90E+00 -2.82E-07 -1.72E-07 -3.95E-07 2.00E+00 -2.61E-07 -1.56E-07 -3.74E-07 2.10E+00 -2.41E-07 -1.40E-07 -3.53E-07 2.20E+00 -2.20E-07 -1.24E-07 -3.31E-07 2.30E+00 -1.99E-07 -1.09E-07 -3.09E-07 2.40E+00 -1.79E-07 -9.27E-08 -2.86E-07 2.50E+00 -1.58E-07 -7.69E-08 -2.63E-07 2.60E+00 -1.38E-07 -6.12E-08 -2.39E-07 2.70E+00 -1.17E-07 -4.55E-08 -2.16E-07 2.80E+00 -9.71E-08 -3.01E-08 -1.92E-07 2.90E+00 -7.71E-08 -1.48E-08 -1.68E-07 3.00E+00 -5.73E-08 2.44E-10 -1.44E-07 3.10E+00 -3.78E-08 1.92E-08 -1.20E-07 3.20E+00 -1.87E-08 3.76E-08 -9.53E-08 3.30E+00 5.90E-11 5.53E-08 -7.12E-08 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.31E-07 2.02E-07 3.74E-07 -3.20E+00 2.31E-07 2.02E-07 3.74E-07 -3.10E+00 2.31E-07 2.02E-07 3.73E-07 -3.00E+00 2.31E-07 2.02E-07 3.73E-07 -2.90E+00 2.31E-07 2.02E-07 3.73E-07 -2.80E+00 2.31E-07 2.02E-07 3.73E-07 -2.70E+00 2.31E-07 2.02E-07 3.73E-07 -2.60E+00 2.31E-07 2.02E-07 3.73E-07 -2.50E+00 2.31E-07 2.02E-07 3.72E-07 -2.40E+00 2.31E-07 2.02E-07 3.72E-07 -2.30E+00 2.31E-07 2.02E-07 3.70E-07 -2.20E+00 2.31E-07 2.02E-07 3.65E-07 -2.10E+00 2.31E-07 2.02E-07 3.59E-07 -2.00E+00 2.31E-07 2.02E-07 3.50E-07 -1.90E+00 2.30E-07 2.02E-07 3.39E-07 -1.80E+00 2.28E-07 2.01E-07 3.26E-07 -1.70E+00 2.25E-07 2.01E-07 3.11E-07 -1.60E+00 2.20E-07 2.01E-07 2.95E-07 -1.50E+00 2.14E-07 2.01E-07 2.78E-07 -1.40E+00 2.06E-07 2.00E-07 2.59E-07 -1.30E+00 1.97E-07 1.98E-07 2.39E-07 -1.20E+00 1.87E-07 1.95E-07 2.18E-07 -1.10E+00 1.76E-07 1.90E-07 1.96E-07 -1.00E+00 1.64E-07 1.83E-07 1.73E-07 -9.00E-01 1.50E-07 1.76E-07 1.50E-07 -8.00E-01 1.36E-07 1.66E-07 1.26E-07 -7.00E-01 1.21E-07 1.56E-07 1.01E-07 -6.00E-01 1.06E-07 1.45E-07 7.64E-08 -5.00E-01 8.94E-08 1.32E-07 5.11E-08 -4.00E-01 7.25E-08 1.18E-07 2.57E-08 -3.00E-01 5.50E-08 1.04E-07 6.03E-11 -2.00E-01 3.71E-08 8.85E-08 -2.35E-08 -1.00E-01 1.88E-08 7.23E-08 -4.72E-08 0.00E+00 5.90E-11 5.53E-08 -7.12E-08 | | End [Model] InputModel2 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin HOLD Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.87E-01 -6.09E-01 -5.68E-01 -3.20E+00 -5.61E-01 -5.84E-01 -5.42E-01 -3.10E+00 -5.35E-01 -5.58E-01 -5.16E-01 -3.00E+00 -5.10E-01 -5.33E-01 -4.90E-01 -2.90E+00 -4.84E-01 -5.07E-01 -4.65E-01 -2.80E+00 -4.59E-01 -4.82E-01 -4.39E-01 -2.70E+00 -4.33E-01 -4.57E-01 -4.13E-01 -2.60E+00 -4.08E-01 -4.32E-01 -3.88E-01 -2.50E+00 -3.83E-01 -4.07E-01 -3.62E-01 -2.40E+00 -3.57E-01 -3.82E-01 -3.37E-01 -2.30E+00 -3.32E-01 -3.57E-01 -3.11E-01 -2.20E+00 -3.07E-01 -3.32E-01 -2.86E-01 -2.10E+00 -2.82E-01 -3.08E-01 -2.61E-01 -2.00E+00 -2.57E-01 -2.83E-01 -2.36E-01 -1.90E+00 -2.33E-01 -2.59E-01 -2.11E-01 -1.80E+00 -2.08E-01 -2.35E-01 -1.86E-01 -1.70E+00 -1.84E-01 -2.11E-01 -1.62E-01 -1.60E+00 -1.60E-01 -1.87E-01 -1.37E-01 -1.50E+00 -1.36E-01 -1.64E-01 -1.14E-01 -1.40E+00 -1.13E-01 -1.41E-01 -9.03E-02 -1.30E+00 -9.06E-02 -1.18E-01 -6.79E-02 -1.20E+00 -6.90E-02 -9.68E-02 -4.66E-02 -1.10E+00 -4.87E-02 -7.61E-02 -2.74E-02 -1.00E+00 -3.05E-02 -5.66E-02 -1.22E-02 -9.50E-01 -2.26E-02 -4.75E-02 -6.88E-03 -9.00E-01 -1.57E-02 -3.89E-02 -3.40E-03 -8.50E-01 -1.02E-02 -3.11E-02 -1.50E-03 -8.00E-01 -6.08E-03 -2.39E-02 -6.13E-04 -7.50E-01 -3.36E-03 -1.78E-02 -2.42E-04 -7.00E-01 -1.74E-03 -1.26E-02 -9.39E-05 -6.50E-01 -8.65E-04 -8.55E-03 -3.62E-05 -6.00E-01 -4.20E-04 -5.54E-03 -1.48E-05 -5.50E-01 -2.01E-04 -3.45E-03 -6.25E-06 -5.00E-01 -9.63E-05 -2.09E-03 -2.94E-06 -4.50E-01 -4.60E-05 -1.23E-03 -1.67E-06 -4.00E-01 -2.22E-05 -7.16E-04 -1.17E-06 -3.50E-01 -1.08E-05 -4.11E-04 -9.73E-07 -3.00E-01 -5.45E-06 -2.33E-04 -8.90E-07 -2.50E-01 -2.90E-06 -1.30E-04 -8.52E-07 -2.00E-01 -1.69E-06 -7.10E-05 -8.30E-07 -1.50E-01 -1.11E-06 -3.72E-05 -8.15E-07 -1.00E-01 -8.37E-07 -1.78E-05 -8.02E-07 -5.00E-02 -7.01E-07 -6.75E-06 -7.91E-07 0.00E+00 -6.31E-07 -4.15E-07 -7.80E-07 1.00E-01 -6.14E-07 -4.03E-07 -7.59E-07 2.00E-01 -5.97E-07 -3.91E-07 -7.39E-07 3.00E-01 -5.81E-07 -3.79E-07 -7.19E-07 4.00E-01 -5.66E-07 -3.68E-07 -7.01E-07 5.00E-01 -5.51E-07 -3.58E-07 -6.83E-07 6.00E-01 -5.37E-07 -3.48E-07 -6.65E-07 7.00E-01 -5.23E-07 -3.38E-07 -6.48E-07 8.00E-01 -5.10E-07 -3.29E-07 -6.32E-07 9.00E-01 -4.97E-07 -3.20E-07 -6.16E-07 1.00E+00 -4.84E-07 -3.12E-07 -6.00E-07 1.10E+00 -4.72E-07 -3.03E-07 -5.85E-07 1.20E+00 -4.60E-07 -2.95E-07 -5.71E-07 1.30E+00 -4.48E-07 -2.87E-07 -5.56E-07 1.40E+00 -4.37E-07 -2.80E-07 -5.42E-07 1.50E+00 -4.26E-07 -2.72E-07 -5.29E-07 1.60E+00 -4.15E-07 -2.63E-07 -5.15E-07 1.70E+00 -4.04E-07 -2.53E-07 -5.02E-07 1.80E+00 -3.93E-07 -2.42E-07 -4.90E-07 1.90E+00 -3.80E-07 -2.30E-07 -4.77E-07 2.00E+00 -3.65E-07 -2.16E-07 -4.65E-07 2.10E+00 -3.49E-07 -2.01E-07 -4.51E-07 2.20E+00 -3.31E-07 -1.84E-07 -4.37E-07 2.30E+00 -3.11E-07 -1.66E-07 -4.21E-07 2.40E+00 -2.89E-07 -1.47E-07 -4.03E-07 2.50E+00 -2.66E-07 -1.26E-07 -3.82E-07 2.60E+00 -2.40E-07 -1.04E-07 -3.60E-07 2.70E+00 -2.12E-07 -8.01E-08 -3.35E-07 2.80E+00 -1.82E-07 -5.48E-08 -3.08E-07 2.90E+00 -1.50E-07 -2.79E-08 -2.78E-07 3.00E+00 -1.16E-07 4.10E-10 -2.46E-07 3.10E+00 -7.95E-08 3.71E-08 -2.12E-07 3.20E+00 -4.09E-08 7.58E-08 -1.75E-07 3.30E+00 4.13E-11 1.17E-07 -1.35E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.50E-06 1.13E-06 1.73E-06 -3.20E+00 1.48E-06 1.12E-06 1.72E-06 -3.10E+00 1.47E-06 1.11E-06 1.71E-06 -3.00E+00 1.46E-06 1.10E-06 1.69E-06 -2.90E+00 1.45E-06 1.09E-06 1.68E-06 -2.80E+00 1.44E-06 1.08E-06 1.66E-06 -2.70E+00 1.43E-06 1.08E-06 1.65E-06 -2.60E+00 1.42E-06 1.07E-06 1.62E-06 -2.50E+00 1.40E-06 1.06E-06 1.54E-06 -2.40E+00 1.39E-06 1.05E-06 1.45E-06 -2.30E+00 1.38E-06 1.04E-06 1.35E-06 -2.20E+00 1.36E-06 1.03E-06 1.26E-06 -2.10E+00 1.31E-06 1.03E-06 1.16E-06 -2.00E+00 1.23E-06 1.02E-06 1.08E-06 -1.90E+00 1.15E-06 1.01E-06 9.89E-07 -1.80E+00 1.07E-06 1.00E-06 9.05E-07 -1.70E+00 9.86E-07 9.91E-07 8.25E-07 -1.60E+00 9.08E-07 9.79E-07 7.47E-07 -1.55E+00 8.71E-07 9.64E-07 7.10E-07 -1.50E+00 8.33E-07 9.43E-07 6.73E-07 -1.40E+00 7.61E-07 8.87E-07 6.01E-07 -1.30E+00 6.91E-07 8.24E-07 5.33E-07 -1.20E+00 6.23E-07 7.59E-07 4.67E-07 -1.10E+00 5.58E-07 6.95E-07 4.04E-07 -1.00E+00 4.95E-07 6.33E-07 3.44E-07 -9.00E-01 4.35E-07 5.73E-07 2.87E-07 -8.00E-01 3.77E-07 5.14E-07 2.32E-07 -7.00E-01 3.22E-07 4.57E-07 1.81E-07 -6.00E-01 2.69E-07 4.03E-07 1.32E-07 -5.00E-01 2.18E-07 3.50E-07 8.52E-08 -4.00E-01 1.70E-07 2.99E-07 4.13E-08 -3.00E-01 1.24E-07 2.51E-07 4.07E-11 -2.00E-01 8.04E-08 2.04E-07 -4.78E-08 -1.00E-01 3.91E-08 1.59E-07 -9.29E-08 0.00E+00 4.13E-11 1.17E-07 -1.35E-07 | | End [Model] InputModel5 | |**********************OutModel********************************** [Model] OutModel Model_type 3-state | Model for pin SO C_comp 8.00pF 8.00pF 8.00pF | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -2.18E-04 -8.10E-05 -6.88E-04 -2.50E+00 -4.35E-04 -1.72E-05 -1.07E-03 -2.25E+00 -5.27E-04 -4.74E-05 -1.26E-03 -2.00E+00 -6.48E-04 -1.37E-04 -1.51E-03 -1.90E+00 -7.08E-04 -2.01E-04 -1.64E-03 -1.80E+00 -7.80E-04 -2.91E-04 -1.80E-03 -1.70E+00 -8.66E-04 -4.15E-04 -2.01E-03 -1.60E+00 -9.73E-04 -5.84E-04 -2.27E-03 -1.50E+00 -1.11E-03 -8.08E-04 -2.64E-03 -1.45E+00 -1.19E-03 -9.41E-04 -2.88E-03 -1.40E+00 -1.29E-03 -1.09E-03 -3.17E-03 -1.35E+00 -1.41E-03 -1.24E-03 -3.54E-03 -1.30E+00 -1.54E-03 -1.41E-03 -4.01E-03 -1.25E+00 -1.71E-03 -1.59E-03 -4.64E-03 -1.20E+00 -1.92E-03 -1.77E-03 -5.51E-03 -1.15E+00 -2.18E-03 -1.95E-03 -6.76E-03 -1.10E+00 -2.52E-03 -2.14E-03 -8.65E-03 -1.05E+00 -2.97E-03 -2.33E-03 -1.16E-02 -1.00E+00 -3.59E-03 -2.53E-03 -1.58E-02 -9.50E-01 -4.46E-03 -2.73E-03 -2.05E-02 -9.00E-01 -5.70E-03 -2.93E-03 -2.37E-02 -8.50E-01 -7.45E-03 -3.14E-03 -2.45E-02 -8.00E-01 -9.60E-03 -3.36E-03 -2.39E-02 -7.50E-01 -1.15E-02 -3.57E-03 -2.27E-02 -7.00E-01 -1.23E-02 -3.78E-03 -2.15E-02 -6.50E-01 -1.22E-02 -3.98E-03 -2.01E-02 -6.00E-01 -1.15E-02 -4.17E-03 -1.87E-02 -5.50E-01 -1.06E-02 -4.32E-03 -1.71E-02 -5.00E-01 -9.69E-03 -4.38E-03 -1.56E-02 -4.50E-01 -8.73E-03 -4.28E-03 -1.40E-02 -4.00E-01 -7.76E-03 -4.01E-03 -1.25E-02 -3.50E-01 -6.79E-03 -3.60E-03 -1.09E-02 0.00E+00 -4.66E-12 4.44E-08 9.53E-13 1.00E-01 2.04E-03 1.12E-03 3.22E-03 2.00E-01 3.91E-03 2.15E-03 6.19E-03 3.00E-01 5.64E-03 3.11E-03 8.94E-03 4.00E-01 7.21E-03 3.98E-03 1.15E-02 5.00E-01 8.64E-03 4.77E-03 1.38E-02 6.00E-01 9.94E-03 5.50E-03 1.59E-02 7.00E-01 1.11E-02 6.15E-03 1.78E-02 8.00E-01 1.21E-02 6.73E-03 1.95E-02 9.00E-01 1.31E-02 7.24E-03 2.10E-02 1.00E+00 1.39E-02 7.69E-03 2.24E-02 1.10E+00 1.46E-02 8.08E-03 2.36E-02 1.20E+00 1.52E-02 8.40E-03 2.46E-02 1.30E+00 1.57E-02 8.67E-03 2.55E-02 1.40E+00 1.61E-02 8.88E-03 2.61E-02 1.50E+00 1.64E-02 9.05E-03 2.65E-02 1.60E+00 1.66E-02 9.20E-03 2.68E-02 1.70E+00 1.68E-02 9.33E-03 2.70E-02 1.80E+00 1.70E-02 9.44E-03 2.72E-02 1.90E+00 1.71E-02 9.54E-03 2.73E-02 2.00E+00 1.73E-02 9.64E-03 2.75E-02 2.10E+00 1.74E-02 9.72E-03 2.76E-02 2.20E+00 1.75E-02 9.80E-03 2.77E-02 2.30E+00 1.76E-02 9.87E-03 2.77E-02 2.40E+00 1.77E-02 9.93E-03 2.78E-02 2.50E+00 1.77E-02 1.00E-02 2.79E-02 3.60E+00 1.83E-02 1.04E-02 2.84E-02 3.70E+00 1.84E-02 1.04E-02 2.84E-02 3.80E+00 1.84E-02 1.05E-02 2.85E-02 3.90E+00 1.84E-02 1.07E-02 2.85E-02 4.00E+00 1.84E-02 1.10E-02 2.86E-02 4.10E+00 1.83E-02 1.12E-02 2.86E-02 4.20E+00 1.83E-02 1.16E-02 2.86E-02 4.30E+00 1.85E-02 1.19E-02 2.86E-02 4.40E+00 1.88E-02 1.22E-02 2.86E-02 4.50E+00 1.91E-02 1.26E-02 2.85E-02 4.60E+00 1.94E-02 1.29E-02 2.84E-02 4.70E+00 1.98E-02 1.33E-02 2.87E-02 4.80E+00 2.01E-02 1.39E-02 2.91E-02 4.90E+00 2.05E-02 1.45E-02 2.94E-02 5.00E+00 2.08E-02 1.52E-02 2.95E-02 5.10E+00 2.12E-02 1.59E-02 2.97E-02 5.20E+00 2.16E-02 1.67E-02 2.98E-02 5.30E+00 2.19E-02 1.75E-02 3.00E-02 5.40E+00 2.23E-02 1.83E-02 3.01E-02 5.50E+00 2.27E-02 1.91E-02 3.03E-02 5.60E+00 2.32E-02 1.99E-02 3.05E-02 5.70E+00 2.39E-02 2.07E-02 3.10E-02 5.80E+00 2.47E-02 2.15E-02 3.17E-02 5.90E+00 2.56E-02 2.23E-02 3.25E-02 6.00E+00 2.65E-02 2.31E-02 3.33E-02 6.10E+00 2.74E-02 2.40E-02 3.42E-02 6.20E+00 2.83E-02 2.48E-02 3.51E-02 6.30E+00 2.92E-02 2.56E-02 3.60E-02 6.40E+00 3.01E-02 2.64E-02 3.69E-02 6.50E+00 3.11E-02 2.73E-02 3.79E-02 6.60E+00 3.20E-02 2.81E-02 3.88E-02 | [GND_clamp] | -3.30E+00 -7.70E-01 -8.29E-01 -7.31E-01 -2.00E+00 -3.46E-01 -3.95E-01 -3.13E-01 -1.90E+00 -3.14E-01 -3.63E-01 -2.82E-01 -1.80E+00 -2.83E-01 -3.30E-01 -2.50E-01 -1.70E+00 -2.51E-01 -2.98E-01 -2.19E-01 -1.60E+00 -2.20E-01 -2.66E-01 -1.88E-01 -1.50E+00 -1.89E-01 -2.35E-01 -1.58E-01 -1.40E+00 -1.59E-01 -2.04E-01 -1.28E-01 -1.30E+00 -1.29E-01 -1.74E-01 -9.91E-02 -1.20E+00 -1.01E-01 -1.44E-01 -7.12E-02 -1.10E+00 -7.34E-02 -1.15E-01 -4.52E-02 -1.00E+00 -4.83E-02 -8.82E-02 -2.29E-02 -9.50E-01 -3.69E-02 -7.53E-02 -1.41E-02 -9.00E-01 -2.67E-02 -6.29E-02 -7.52E-03 -8.50E-01 -1.80E-02 -5.13E-02 -3.44E-03 -8.00E-01 -1.11E-02 -4.06E-02 -1.39E-03 -7.50E-01 -6.25E-03 -3.09E-02 -5.19E-04 -7.00E-01 -3.21E-03 -2.25E-02 -1.88E-04 -6.50E-01 -1.55E-03 -1.56E-02 -6.71E-05 -6.00E-01 -7.15E-04 -1.02E-02 -2.39E-05 -5.50E-01 -3.24E-04 -6.37E-03 -8.47E-06 -5.00E-01 -1.45E-04 -3.79E-03 -3.00E-06 -4.50E-01 -6.48E-05 -2.18E-03 -1.07E-06 -4.00E-01 -2.88E-05 -1.22E-03 -3.78E-07 -3.50E-01 -1.28E-05 -6.75E-04 -1.34E-07 -3.00E-01 -5.66E-06 -3.67E-04 -4.74E-08 -2.50E-01 -2.49E-06 -1.97E-04 -1.67E-08 -2.00E-01 -1.08E-06 -1.03E-04 -5.87E-09 -1.50E-01 -4.57E-07 -5.17E-05 -2.02E-09 -1.00E-01 -1.79E-07 -2.36E-05 -6.56E-10 -5.00E-02 -5.50E-08 -8.34E-06 -1.72E-10 0.00E+00 -3.00E-09 -6.89E-06 -4.62E-12 5.00E-02 -1.34E-09 -3.75E-06 -3.69E-12 1.00E-01 -5.96E-10 -2.04E-06 -3.29E-12 1.50E-01 -2.66E-10 -1.11E-06 -3.09E-12 2.00E-01 -1.20E-10 -6.03E-07 -2.95E-12 2.50E-01 -5.48E-11 -3.26E-07 -2.84E-12 3.00E-01 -2.58E-11 -1.75E-07 -2.73E-12 3.50E-01 -1.29E-11 -9.29E-08 -2.63E-12 4.00E-01 -7.07E-12 -4.82E-08 -2.53E-12 4.50E-01 -4.43E-12 -2.38E-08 -2.43E-12 5.00E-01 -3.20E-12 -1.05E-08 -2.33E-12 5.50E-01 -2.60E-12 -3.28E-09 -2.23E-12 6.00E-01 -2.28E-12 6.69E-10 -2.13E-12 6.50E-01 -2.00E-12 2.82E-09 -2.03E-12 7.00E-01 -1.90E-12 3.99E-09 -1.93E-12 7.50E-01 -1.80E-12 4.63E-09 -1.83E-12 8.00E-01 -1.70E-12 4.97E-09 -1.73E-12 8.50E-01 -1.60E-12 5.39E-09 -1.63E-12 9.00E-01 -1.50E-12 5.39E-09 -1.53E-12 2.20E+00 1.10E-12 5.39E-09 1.07E-12 2.30E+00 1.30E-12 5.39E-09 1.27E-12 2.40E+00 1.50E-12 6.49E-09 1.47E-12 2.50E+00 1.70E-12 1.01E-08 1.67E-12 2.60E+00 1.90E-12 2.57E-08 1.87E-12 2.70E+00 2.10E-12 9.26E-08 2.07E-12 2.80E+00 2.48E-12 3.80E-07 2.27E-12 2.90E+00 3.75E-12 1.61E-06 2.47E-12 3.00E+00 1.14E-11 6.90E-06 2.67E-12 3.10E+00 6.41E-11 2.94E-05 2.87E-12 3.20E+00 4.32E-10 1.23E-04 3.07E-12 3.30E+00 3.00E-09 4.79E-04 3.27E-12 | [Pullup] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -2.91E-03 -4.93E-04 -8.99E-03 -3.00E+00 -2.70E-03 -6.71E-04 -8.89E-03 -2.50E+00 -2.31E-03 -9.41E-04 -8.60E-03 -2.25E+00 -2.10E-03 -1.06E-03 -8.33E-03 -2.00E+00 -1.87E-03 -1.14E-03 -7.80E-03 -1.90E+00 -1.76E-03 -1.17E-03 -7.42E-03 -1.80E+00 -1.65E-03 -1.18E-03 -6.81E-03 -1.70E+00 -1.52E-03 -1.19E-03 -5.89E-03 -1.60E+00 -1.38E-03 -1.17E-03 -4.67E-03 -1.50E+00 -1.20E-03 -1.13E-03 -3.28E-03 -1.45E+00 -1.10E-03 -1.10E-03 -2.53E-03 -1.40E+00 -9.89E-04 -1.06E-03 -1.71E-03 -1.35E+00 -8.58E-04 -9.98E-04 -8.11E-04 -1.30E+00 -7.06E-04 -9.22E-04 2.26E-04 -1.25E+00 -5.24E-04 -8.24E-04 1.48E-03 -1.20E+00 -3.03E-04 -6.98E-04 3.12E-03 -1.15E+00 -2.72E-05 -5.39E-04 5.37E-03 -1.10E+00 3.29E-04 -3.42E-04 8.40E-03 -1.05E+00 8.03E-04 -1.08E-04 1.18E-02 -1.00E+00 1.46E-03 1.59E-04 1.46E-02 -9.50E-01 2.38E-03 4.51E-04 1.61E-02 -9.00E-01 3.69E-03 7.61E-04 1.66E-02 -8.50E-01 5.42E-03 1.08E-03 1.63E-02 -8.00E-01 7.25E-03 1.40E-03 1.55E-02 -7.50E-01 8.52E-03 1.73E-03 1.46E-02 -7.00E-01 8.90E-03 2.04E-03 1.36E-02 -6.50E-01 8.65E-03 2.33E-03 1.26E-02 -6.00E-01 8.12E-03 2.57E-03 1.17E-02 -5.50E-01 7.48E-03 2.75E-03 1.07E-02 -5.00E-01 6.82E-03 2.86E-03 9.71E-03 -4.50E-01 6.14E-03 2.85E-03 8.73E-03 -4.00E-01 5.46E-03 2.72E-03 7.76E-03 -3.50E-01 4.77E-03 2.47E-03 6.78E-03 -3.00E-01 4.09E-03 2.15E-03 5.81E-03 -2.50E-01 3.41E-03 1.80E-03 4.84E-03 -2.00E-01 2.73E-03 1.44E-03 3.86E-03 -1.50E-01 2.04E-03 1.08E-03 2.89E-03 -1.00E-01 1.36E-03 7.17E-04 1.93E-03 -5.00E-02 6.81E-04 3.57E-04 9.62E-04 0.00E+00 -2.07E-12 -1.09E-10 -7.44E-12 1.00E-01 -1.50E-03 -9.76E-04 -2.19E-03 2.00E-01 -2.92E-03 -1.90E-03 -4.27E-03 3.00E-01 -4.25E-03 -2.76E-03 -6.24E-03 4.00E-01 -5.50E-03 -3.57E-03 -8.10E-03 5.00E-01 -6.68E-03 -4.33E-03 -9.85E-03 6.00E-01 -7.77E-03 -5.04E-03 -1.15E-02 7.00E-01 -8.78E-03 -5.69E-03 -1.30E-02 8.00E-01 -9.71E-03 -6.29E-03 -1.44E-02 9.00E-01 -1.06E-02 -6.83E-03 -1.58E-02 1.00E+00 -1.13E-02 -7.32E-03 -1.70E-02 1.10E+00 -1.20E-02 -7.76E-03 -1.81E-02 1.20E+00 -1.27E-02 -8.15E-03 -1.91E-02 1.30E+00 -1.32E-02 -8.49E-03 -1.99E-02 1.40E+00 -1.37E-02 -8.78E-03 -2.07E-02 1.50E+00 -1.40E-02 -9.01E-03 -2.14E-02 1.60E+00 -1.44E-02 -9.20E-03 -2.20E-02 1.70E+00 -1.46E-02 -9.33E-03 -2.24E-02 1.80E+00 -1.48E-02 -9.44E-03 -2.28E-02 1.90E+00 -1.50E-02 -9.55E-03 -2.32E-02 2.00E+00 -1.52E-02 -9.64E-03 -2.35E-02 2.20E+00 -1.56E-02 -9.83E-03 -2.41E-02 2.40E+00 -1.59E-02 -1.00E-02 -2.46E-02 2.60E+00 -1.62E-02 -1.02E-02 -2.51E-02 2.80E+00 -1.65E-02 -1.03E-02 -2.55E-02 3.00E+00 -1.67E-02 -1.05E-02 -2.58E-02 3.20E+00 -1.69E-02 -1.06E-02 -2.61E-02 3.40E+00 -1.72E-02 -1.07E-02 -2.64E-02 3.50E+00 -1.73E-02 -1.05E-02 -2.66E-02 3.60E+00 -1.74E-02 -9.98E-03 -2.67E-02 3.70E+00 -1.75E-02 -9.39E-03 -2.68E-02 3.80E+00 -1.76E-02 -9.36E-03 -2.69E-02 3.90E+00 -1.76E-02 -9.79E-03 -2.70E-02 4.00E+00 -1.77E-02 -1.05E-02 -2.72E-02 4.10E+00 -1.75E-02 -1.14E-02 -2.73E-02 4.20E+00 -1.72E-02 -1.23E-02 -2.74E-02 4.30E+00 -1.71E-02 -1.33E-02 -2.75E-02 4.40E+00 -1.74E-02 -1.44E-02 -2.76E-02 4.50E+00 -1.82E-02 -1.55E-02 -2.73E-02 4.60E+00 -1.91E-02 -1.66E-02 -2.65E-02 4.70E+00 -2.02E-02 -1.77E-02 -2.66E-02 4.80E+00 -2.13E-02 -1.89E-02 -2.73E-02 4.90E+00 -2.24E-02 -2.00E-02 -2.83E-02 5.00E+00 -2.36E-02 -2.12E-02 -2.94E-02 6.60E+00 -4.33E-02 -4.04E-02 -4.99E-02 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.53E-01 1.53E-01 1.47E-01 -1.50E+00 4.20E-02 6.19E-02 1.87E-02 -1.40E+00 3.60E-02 5.69E-02 1.24E-02 -1.30E+00 3.02E-02 5.20E-02 6.79E-03 -1.20E+00 2.45E-02 4.71E-02 2.42E-03 -1.10E+00 1.89E-02 4.22E-02 3.95E-04 -1.00E+00 1.36E-02 3.74E-02 3.70E-05 -9.00E-01 8.69E-03 3.26E-02 3.10E-06 -8.00E-01 4.47E-03 2.79E-02 2.58E-07 -7.00E-01 1.55E-03 2.33E-02 2.14E-08 -6.00E-01 3.21E-04 1.88E-02 1.78E-09 -5.00E-01 4.97E-05 1.45E-02 1.52E-10 -4.00E-01 7.19E-06 1.04E-02 1.63E-11 -3.00E-01 1.03E-06 6.73E-03 4.89E-12 -2.00E-01 1.47E-07 3.66E-03 3.75E-12 -1.00E-01 2.10E-08 1.54E-03 3.48E-12 0.00E+00 3.00E-09 4.79E-04 3.27E-12 | | [Ramp] | variable typ min max dV/dt_f 1.80V/14.2ns 1.58V/20.1ns 2.01V/09.2ns dV/dt_r 1.76V/18.0ns 1.55V/23.7ns 2.01V/14.0ns R_load = 1k | | End [Model] OutModel | | End [Component] SPI_Bus_serial_EEPROM_@3.3V | [End]