|************************************************************************ [IBIS Ver] 3.2 [File name] 25160_p50_rev_d.ibs | 25160=abbr chip name, p=PDIP, 50=5.0V Vcc [File Rev] 2.00 [Date] 07-June-2013 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT25160 rev.D and CAT25080 rev.D in PDIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] SPI_Bus_serial_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 CS InputModel1 2 SO OutModel 3 WP InputModel2 4 VSS GND 5 SI InputModel1 6 SCK InputModel1 7 HOLD InputModel3 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin CS, SI, SCK Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.21E+00 -1.20E+00 -1.18E+00 -4.80E+00 -1.15E+00 -1.14E+00 -1.12E+00 -4.60E+00 -1.09E+00 -1.08E+00 -1.06E+00 -4.40E+00 -1.03E+00 -1.02E+00 -1.00E+00 -4.20E+00 -9.66E-01 -9.64E-01 -9.41E-01 -4.00E+00 -9.05E-01 -9.05E-01 -8.81E-01 -3.80E+00 -8.45E-01 -8.47E-01 -8.20E-01 -3.60E+00 -7.85E-01 -7.89E-01 -7.60E-01 -3.40E+00 -7.25E-01 -7.32E-01 -7.01E-01 -3.20E+00 -6.65E-01 -6.74E-01 -6.41E-01 -3.00E+00 -6.05E-01 -6.16E-01 -5.81E-01 -2.80E+00 -5.45E-01 -5.59E-01 -5.21E-01 -2.60E+00 -4.86E-01 -5.02E-01 -4.62E-01 -2.40E+00 -4.27E-01 -4.45E-01 -4.03E-01 -2.20E+00 -3.68E-01 -3.89E-01 -3.44E-01 -2.00E+00 -3.09E-01 -3.33E-01 -2.86E-01 -1.80E+00 -2.51E-01 -2.77E-01 -2.28E-01 -1.60E+00 -1.95E-01 -2.23E-01 -1.71E-01 -1.40E+00 -1.39E-01 -1.70E-01 -1.15E-01 -1.20E+00 -8.63E-02 -1.18E-01 -6.27E-02 -1.00E+00 -3.91E-02 -7.09E-02 -1.87E-02 -9.00E-01 -2.03E-02 -4.95E-02 -5.48E-03 -8.00E-01 -7.52E-03 -3.08E-02 -8.73E-04 -7.00E-01 -1.89E-03 -1.62E-02 -1.06E-04 -6.00E-01 -3.77E-04 -6.79E-03 -1.22E-05 -5.00E-01 -7.06E-05 -2.31E-03 -1.41E-06 -4.00E-01 -1.30E-05 -6.93E-04 -1.62E-07 -3.00E-01 -2.39E-06 -1.96E-04 -1.85E-08 -2.00E-01 -4.28E-07 -5.23E-05 -2.10E-09 -1.00E-01 -6.65E-08 -1.15E-05 -2.17E-10 0.00E+00 3.15E-23 4.37E-17 0.00E+00 2.00E-01 8.92E-12 1.02E-09 1.69E-13 4.00E-01 9.88E-12 1.22E-09 1.79E-13 6.00E-01 9.99E-12 1.25E-09 1.79E-13 8.00E-01 1.00E-11 1.26E-09 1.79E-13 1.00E+00 1.00E-11 1.26E-09 1.79E-13 1.20E+00 1.00E-11 1.26E-09 1.79E-13 1.40E+00 1.00E-11 1.26E-09 1.79E-13 1.60E+00 1.00E-11 1.26E-09 1.79E-13 1.80E+00 1.00E-11 1.26E-09 1.79E-13 2.00E+00 1.00E-11 1.26E-09 1.79E-13 2.20E+00 1.00E-11 1.26E-09 1.79E-13 2.40E+00 1.00E-11 1.26E-09 1.79E-13 2.60E+00 1.00E-11 1.26E-09 1.79E-13 2.80E+00 1.00E-11 1.26E-09 1.79E-13 3.00E+00 1.00E-11 1.26E-09 1.79E-13 3.20E+00 1.00E-11 1.26E-09 1.79E-13 3.40E+00 1.00E-11 1.26E-09 1.79E-13 3.60E+00 1.00E-11 1.26E-09 1.79E-13 3.80E+00 1.00E-11 1.26E-09 1.79E-13 4.00E+00 1.00E-11 1.26E-09 1.79E-13 4.20E+00 1.00E-11 1.26E-09 1.79E-13 4.40E+00 1.00E-11 1.26E-09 1.80E-13 4.60E+00 1.00E-11 1.26E-09 1.80E-13 4.80E+00 1.00E-11 1.26E-09 1.80E-13 5.00E+00 1.00E-11 1.26E-09 1.80E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.00E-11 1.26E-09 1.80E-13 -4.80E+00 1.00E-11 1.26E-09 1.80E-13 -4.60E+00 1.00E-11 1.26E-09 1.80E-13 -4.40E+00 1.00E-11 1.26E-09 1.80E-13 -4.20E+00 1.00E-11 1.26E-09 1.80E-13 -4.00E+00 1.00E-11 1.26E-09 1.80E-13 -3.80E+00 1.00E-11 1.26E-09 1.80E-13 -3.60E+00 1.00E-11 1.26E-09 1.80E-13 -3.40E+00 1.00E-11 1.26E-09 1.80E-13 -3.20E+00 1.00E-11 1.26E-09 1.80E-13 -3.00E+00 1.00E-11 1.26E-09 1.80E-13 -2.80E+00 1.00E-11 1.26E-09 1.80E-13 -2.60E+00 1.00E-11 1.26E-09 1.80E-13 -2.40E+00 1.00E-11 1.26E-09 1.80E-13 -2.20E+00 1.00E-11 1.26E-09 1.80E-13 -2.00E+00 1.00E-11 1.26E-09 1.80E-13 -1.80E+00 1.00E-11 1.26E-09 1.80E-13 -1.60E+00 1.00E-11 1.26E-09 1.80E-13 -1.40E+00 1.00E-11 1.26E-09 1.80E-13 -1.20E+00 1.00E-11 1.26E-09 1.80E-13 -1.00E+00 1.00E-11 1.26E-09 1.80E-13 -8.00E-01 1.00E-11 1.26E-09 1.80E-13 -6.00E-01 1.00E-11 1.26E-09 1.80E-13 -4.00E-01 1.00E-11 1.26E-09 1.80E-13 -2.00E-01 1.00E-11 1.26E-09 1.80E-13 0.00E+00 1.00E-11 1.26E-09 1.80E-13 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.65E+00 -1.72E+00 -1.51E+00 -4.80E+00 -1.57E+00 -1.64E+00 -1.43E+00 -4.60E+00 -1.48E+00 -1.55E+00 -1.35E+00 -4.40E+00 -1.40E+00 -1.47E+00 -1.28E+00 -4.20E+00 -1.32E+00 -1.38E+00 -1.20E+00 -4.00E+00 -1.24E+00 -1.30E+00 -1.12E+00 -3.80E+00 -1.15E+00 -1.22E+00 -1.05E+00 -3.60E+00 -1.07E+00 -1.13E+00 -9.70E-01 -3.40E+00 -9.89E-01 -1.05E+00 -8.94E-01 -3.20E+00 -9.07E-01 -9.66E-01 -8.17E-01 -3.00E+00 -8.25E-01 -8.83E-01 -7.41E-01 -2.80E+00 -7.44E-01 -8.00E-01 -6.65E-01 -2.60E+00 -6.63E-01 -7.18E-01 -5.90E-01 -2.40E+00 -5.82E-01 -6.36E-01 -5.14E-01 -2.20E+00 -5.01E-01 -5.55E-01 -4.39E-01 -2.00E+00 -4.21E-01 -4.74E-01 -3.65E-01 -1.80E+00 -3.42E-01 -3.94E-01 -2.91E-01 -1.60E+00 -2.64E-01 -3.15E-01 -2.18E-01 -1.40E+00 -1.88E-01 -2.38E-01 -1.47E-01 -1.20E+00 -1.16E-01 -1.65E-01 -7.97E-02 -1.00E+00 -5.10E-02 -9.62E-02 -2.32E-02 -8.00E-01 -8.74E-03 -3.93E-02 -9.18E-04 -6.00E-01 -3.62E-04 -7.42E-03 -1.13E-05 -4.00E-01 -1.13E-05 -6.43E-04 -8.81E-07 -2.00E-01 -9.64E-07 -4.37E-05 -7.33E-07 0.00E+00 -6.30E-07 -4.98E-07 -6.96E-07 2.00E-01 -5.98E-07 -4.69E-07 -6.63E-07 4.00E-01 -5.70E-07 -4.43E-07 -6.32E-07 6.00E-01 -5.43E-07 -4.18E-07 -6.03E-07 8.00E-01 -5.17E-07 -3.96E-07 -5.75E-07 1.00E+00 -4.94E-07 -3.75E-07 -5.49E-07 1.20E+00 -4.71E-07 -3.56E-07 -5.25E-07 1.40E+00 -4.50E-07 -3.38E-07 -5.02E-07 1.60E+00 -4.30E-07 -3.20E-07 -4.79E-07 1.80E+00 -4.11E-07 -3.04E-07 -4.58E-07 2.00E+00 -3.93E-07 -2.89E-07 -4.38E-07 2.20E+00 -3.75E-07 -2.73E-07 -4.18E-07 2.40E+00 -3.58E-07 -2.57E-07 -4.00E-07 2.60E+00 -3.41E-07 -2.38E-07 -3.82E-07 2.80E+00 -3.23E-07 -2.17E-07 -3.64E-07 3.00E+00 -3.01E-07 -1.94E-07 -3.48E-07 3.20E+00 -2.77E-07 -1.70E-07 -3.31E-07 3.40E+00 -2.51E-07 -1.44E-07 -3.12E-07 3.60E+00 -2.22E-07 -1.18E-07 -2.90E-07 3.80E+00 -1.92E-07 -9.14E-08 -2.66E-07 4.00E+00 -1.61E-07 -6.46E-08 -2.39E-07 4.20E+00 -1.29E-07 -3.81E-08 -2.10E-07 4.40E+00 -9.66E-08 -1.22E-08 -1.80E-07 4.60E+00 -6.40E-08 1.53E-08 -1.48E-07 4.80E+00 -3.16E-08 4.41E-08 -1.15E-07 5.00E+00 9.36E-11 7.13E-08 -8.22E-08 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.52E-07 1.79E-07 1.10E-07 -4.80E+00 1.52E-07 1.79E-07 1.10E-07 -4.60E+00 1.52E-07 1.79E-07 1.10E-07 -4.40E+00 1.52E-07 1.79E-07 1.10E-07 -4.20E+00 1.52E-07 1.79E-07 1.10E-07 -4.00E+00 1.52E-07 1.79E-07 1.10E-07 -3.80E+00 1.52E-07 1.79E-07 1.10E-07 -3.60E+00 1.52E-07 1.79E-07 1.10E-07 -3.40E+00 1.51E-07 1.79E-07 1.10E-07 -3.20E+00 1.51E-07 1.79E-07 1.10E-07 -3.00E+00 1.51E-07 1.78E-07 1.10E-07 -2.80E+00 1.51E-07 1.78E-07 1.10E-07 -2.60E+00 1.51E-07 1.78E-07 1.10E-07 -2.40E+00 1.51E-07 1.78E-07 1.10E-07 -2.20E+00 1.51E-07 1.78E-07 1.10E-07 -2.00E+00 1.51E-07 1.78E-07 1.10E-07 -1.80E+00 1.51E-07 1.78E-07 1.09E-07 -1.60E+00 1.50E-07 1.78E-07 1.04E-07 -1.40E+00 1.45E-07 1.77E-07 9.29E-08 -1.20E+00 1.35E-07 1.75E-07 7.74E-08 -1.00E+00 1.20E-07 1.67E-07 5.83E-08 -8.00E-01 1.01E-07 1.55E-07 3.64E-08 -6.00E-01 7.88E-08 1.39E-07 1.25E-08 -4.00E-01 5.43E-08 1.19E-07 -1.60E-08 -2.00E-01 2.79E-08 9.65E-08 -4.89E-08 0.00E+00 9.36E-11 7.13E-08 -8.22E-08 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin HOLD Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.05E+00 -1.09E+00 -1.10E+00 -4.80E+00 -9.97E-01 -1.04E+00 -1.04E+00 -4.60E+00 -9.45E-01 -9.85E-01 -9.84E-01 -4.40E+00 -8.92E-01 -9.32E-01 -9.28E-01 -4.20E+00 -8.40E-01 -8.79E-01 -8.72E-01 -4.00E+00 -7.87E-01 -8.26E-01 -8.17E-01 -3.80E+00 -7.35E-01 -7.73E-01 -7.61E-01 -3.60E+00 -6.83E-01 -7.20E-01 -7.05E-01 -3.40E+00 -6.31E-01 -6.68E-01 -6.50E-01 -3.20E+00 -5.79E-01 -6.15E-01 -5.94E-01 -3.00E+00 -5.27E-01 -5.63E-01 -5.39E-01 -2.80E+00 -4.75E-01 -5.11E-01 -4.84E-01 -2.60E+00 -4.23E-01 -4.59E-01 -4.29E-01 -2.40E+00 -3.72E-01 -4.07E-01 -3.74E-01 -2.20E+00 -3.21E-01 -3.55E-01 -3.19E-01 -2.00E+00 -2.70E-01 -3.04E-01 -2.65E-01 -1.80E+00 -2.20E-01 -2.54E-01 -2.11E-01 -1.60E+00 -1.70E-01 -2.04E-01 -1.58E-01 -1.40E+00 -1.22E-01 -1.56E-01 -1.07E-01 -1.20E+00 -7.59E-02 -1.09E-01 -5.77E-02 -1.00E+00 -3.44E-02 -6.49E-02 -1.67E-02 -9.00E-01 -1.78E-02 -4.52E-02 -4.58E-03 -8.00E-01 -6.42E-03 -2.80E-02 -6.52E-04 -7.00E-01 -1.52E-03 -1.44E-02 -7.18E-05 -6.00E-01 -2.81E-04 -5.83E-03 -8.21E-06 -5.00E-01 -4.92E-05 -1.88E-03 -1.55E-06 -4.00E-01 -8.95E-06 -5.31E-04 -8.38E-07 -3.00E-01 -2.07E-06 -1.42E-04 -7.52E-07 -2.00E-01 -8.81E-07 -3.63E-05 -7.29E-07 -1.00E-01 -6.67E-07 -7.96E-06 -7.14E-07 0.00E+00 -6.18E-07 -4.62E-07 -6.99E-07 2.00E-01 -5.91E-07 -4.23E-07 -6.71E-07 4.00E-01 -5.66E-07 -4.07E-07 -6.44E-07 6.00E-01 -5.42E-07 -3.85E-07 -6.19E-07 8.00E-01 -5.19E-07 -3.64E-07 -5.95E-07 1.00E+00 -4.98E-07 -3.46E-07 -5.72E-07 1.20E+00 -4.78E-07 -3.28E-07 -5.50E-07 1.40E+00 -4.58E-07 -3.11E-07 -5.29E-07 1.60E+00 -4.40E-07 -2.95E-07 -5.09E-07 1.80E+00 -4.22E-07 -2.80E-07 -4.90E-07 2.00E+00 -4.06E-07 -2.66E-07 -4.71E-07 2.20E+00 -3.89E-07 -2.53E-07 -4.53E-07 2.40E+00 -3.74E-07 -2.40E-07 -4.35E-07 2.60E+00 -3.59E-07 -2.28E-07 -4.19E-07 2.80E+00 -3.45E-07 -2.16E-07 -4.02E-07 3.00E+00 -3.31E-07 -2.04E-07 -3.87E-07 3.20E+00 -3.17E-07 -1.92E-07 -3.71E-07 3.40E+00 -3.03E-07 -1.76E-07 -3.57E-07 3.60E+00 -2.84E-07 -1.54E-07 -3.42E-07 3.80E+00 -2.61E-07 -1.27E-07 -3.27E-07 4.00E+00 -2.32E-07 -9.43E-08 -3.08E-07 4.20E+00 -1.98E-07 -5.53E-08 -2.86E-07 4.40E+00 -1.58E-07 -1.03E-08 -2.58E-07 4.60E+00 -1.11E-07 4.67E-08 -2.25E-07 4.80E+00 -5.89E-08 1.16E-07 -1.86E-07 5.00E+00 1.33E-10 1.92E-07 -1.41E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.33E-06 1.15E-06 1.46E-06 -4.80E+00 1.32E-06 1.13E-06 1.43E-06 -4.60E+00 1.30E-06 1.11E-06 1.41E-06 -4.40E+00 1.28E-06 1.10E-06 1.39E-06 -4.20E+00 1.26E-06 1.08E-06 1.37E-06 -4.00E+00 1.24E-06 1.06E-06 1.35E-06 -3.80E+00 1.23E-06 1.05E-06 1.33E-06 -3.60E+00 1.21E-06 1.03E-06 1.31E-06 -3.40E+00 1.19E-06 1.01E-06 1.29E-06 -3.20E+00 1.17E-06 9.96E-07 1.27E-06 -3.00E+00 1.15E-06 9.80E-07 1.24E-06 -2.80E+00 1.14E-06 9.64E-07 1.22E-06 -2.60E+00 1.12E-06 9.49E-07 1.19E-06 -2.40E+00 1.10E-06 9.33E-07 1.06E-06 -2.20E+00 1.08E-06 9.18E-07 9.10E-07 -2.00E+00 1.04E-06 9.02E-07 7.67E-07 -1.80E+00 9.18E-07 8.87E-07 6.33E-07 -1.60E+00 7.86E-07 8.72E-07 5.09E-07 -1.40E+00 6.60E-07 8.53E-07 3.95E-07 -1.20E+00 5.41E-07 7.78E-07 2.91E-07 -1.00E+00 4.31E-07 6.70E-07 1.96E-07 -8.00E-01 3.29E-07 5.63E-07 1.11E-07 -6.00E-01 2.35E-07 4.60E-07 3.49E-08 -4.00E-01 1.49E-07 3.64E-07 -3.16E-08 -2.00E-01 7.05E-08 2.75E-07 -8.97E-08 0.00E+00 1.33E-10 1.92E-07 -1.41E-07 | | End [Model] InputModel3 | |**********************OutModel********************************** [Model] OutModel Model_type 3-state | Model for pin SO C_comp 8.00pF 8.00pF 8.00pF | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.0V 4.5V 5.5V | [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -5.00E+00 -2.81E-04 -1.71E-04 -3.54E-04 -2.00E+00 -8.27E-04 -4.15E-04 -1.17E-03 -1.90E+00 -9.29E-04 -4.61E-04 -1.33E-03 -1.80E+00 -1.06E-03 -5.17E-04 -1.53E-03 -1.70E+00 -1.22E-03 -5.88E-04 -1.80E-03 -1.60E+00 -1.45E-03 -6.79E-04 -2.17E-03 -1.50E+00 -1.76E-03 -8.00E-04 -2.73E-03 -1.40E+00 -2.21E-03 -9.67E-04 -3.61E-03 -1.30E+00 -2.92E-03 -1.20E-03 -5.15E-03 -1.20E+00 -4.06E-03 -1.55E-03 -8.07E-03 -1.10E+00 -5.90E-03 -2.06E-03 -1.34E-02 -1.00E+00 -8.34E-03 -2.74E-03 -2.12E-02 -9.00E-01 -1.09E-02 -3.49E-03 -2.83E-02 -8.00E-01 -1.40E-02 -4.23E-03 -2.79E-02 -7.00E-01 -1.60E-02 -5.11E-03 -2.49E-02 -6.00E-01 -1.48E-02 -6.36E-03 -2.16E-02 -5.00E-01 -1.25E-02 -7.26E-03 -1.82E-02 -4.00E-01 -1.01E-02 -6.67E-03 -1.48E-02 -3.00E-01 -7.60E-03 -5.20E-03 -1.13E-02 -2.00E-01 -5.09E-03 -3.49E-03 -7.68E-03 -1.00E-01 -2.55E-03 -1.75E-03 -3.94E-03 0.00E+00 -1.52E-07 -5.76E-06 -1.22E-07 2.00E-01 4.17E-03 2.78E-03 5.75E-03 4.00E-01 8.06E-03 5.35E-03 1.12E-02 6.00E-01 1.17E-02 7.71E-03 1.64E-02 8.00E-01 1.50E-02 9.85E-03 2.13E-02 1.00E+00 1.81E-02 1.18E-02 2.58E-02 1.20E+00 2.08E-02 1.35E-02 3.01E-02 1.40E+00 2.33E-02 1.50E-02 3.41E-02 1.60E+00 2.56E-02 1.64E-02 3.78E-02 1.80E+00 2.75E-02 1.75E-02 4.12E-02 2.00E+00 2.93E-02 1.84E-02 4.44E-02 2.50E+00 3.23E-02 2.00E-02 5.10E-02 3.00E+00 3.36E-02 2.09E-02 5.47E-02 4.60E+00 3.51E-02 2.24E-02 5.62E-02 4.80E+00 3.52E-02 2.25E-02 5.63E-02 5.00E+00 3.52E-02 2.28E-02 5.63E-02 5.20E+00 3.53E-02 2.36E-02 5.64E-02 5.40E+00 3.54E-02 2.33E-02 5.64E-02 5.60E+00 3.55E-02 2.25E-02 5.65E-02 5.80E+00 3.61E-02 2.16E-02 5.65E-02 6.00E+00 3.64E-02 2.09E-02 5.66E-02 6.20E+00 3.64E-02 2.06E-02 5.66E-02 6.40E+00 3.64E-02 2.09E-02 5.72E-02 6.60E+00 3.64E-02 2.19E-02 5.66E-02 6.80E+00 3.64E-02 2.33E-02 5.62E-02 7.00E+00 3.65E-02 2.51E-02 5.60E-02 7.20E+00 3.66E-02 2.71E-02 5.59E-02 7.40E+00 3.68E-02 2.92E-02 5.59E-02 7.60E+00 3.72E-02 3.13E-02 5.59E-02 7.80E+00 3.78E-02 3.36E-02 5.60E-02 8.00E+00 3.90E-02 3.59E-02 5.61E-02 8.20E+00 4.08E-02 3.83E-02 5.62E-02 8.40E+00 4.29E-02 4.07E-02 5.63E-02 8.60E+00 4.53E-02 4.31E-02 5.66E-02 8.80E+00 4.79E-02 4.55E-02 5.75E-02 9.00E+00 5.06E-02 4.79E-02 5.95E-02 9.20E+00 5.33E-02 5.04E-02 6.25E-02 9.40E+00 5.62E-02 5.29E-02 6.60E-02 9.60E+00 5.91E-02 5.53E-02 6.97E-02 9.80E+00 6.20E-02 5.78E-02 7.36E-02 1.00E+01 6.49E-02 6.03E-02 7.76E-02 | [GND_clamp] | -5.00E+00 -1.46E+00 -1.42E+00 -1.39E+00 -4.80E+00 -1.38E+00 -1.35E+00 -1.32E+00 -4.60E+00 -1.31E+00 -1.28E+00 -1.25E+00 -4.40E+00 -1.24E+00 -1.22E+00 -1.18E+00 -4.20E+00 -1.17E+00 -1.15E+00 -1.11E+00 -4.00E+00 -1.10E+00 -1.08E+00 -1.04E+00 -3.80E+00 -1.02E+00 -1.01E+00 -9.71E-01 -3.60E+00 -9.51E-01 -9.42E-01 -9.01E-01 -3.40E+00 -8.80E-01 -8.74E-01 -8.31E-01 -3.20E+00 -8.08E-01 -8.06E-01 -7.61E-01 -3.00E+00 -7.36E-01 -7.39E-01 -6.91E-01 -2.80E+00 -6.65E-01 -6.71E-01 -6.22E-01 -2.60E+00 -5.94E-01 -6.04E-01 -5.52E-01 -2.40E+00 -5.23E-01 -5.37E-01 -4.83E-01 -2.20E+00 -4.52E-01 -4.71E-01 -4.14E-01 -2.00E+00 -3.82E-01 -4.05E-01 -3.46E-01 -1.80E+00 -3.13E-01 -3.39E-01 -2.78E-01 -1.60E+00 -2.45E-01 -2.75E-01 -2.11E-01 -1.40E+00 -1.78E-01 -2.12E-01 -1.46E-01 -1.20E+00 -1.14E-01 -1.51E-01 -8.33E-02 -1.00E+00 -5.51E-02 -9.34E-02 -2.88E-02 -8.00E-01 -1.25E-02 -4.35E-02 -1.74E-03 -6.00E-01 -6.40E-04 -1.07E-02 -2.11E-05 -4.00E-01 -1.92E-05 -1.10E-03 -2.28E-07 -2.00E-01 -5.42E-07 -9.30E-05 -2.45E-09 0.00E+00 -3.01E-09 -1.90E-05 -5.90E-12 2.00E-01 -9.18E-11 -1.54E-06 1.94E-13 4.00E-01 -6.72E-12 -2.98E-07 6.66E-13 5.00E-01 -4.33E-12 -2.29E-07 8.33E-13 6.00E-01 -3.89E-12 -2.10E-07 1.11E-12 8.00E-01 -3.44E-12 -2.03E-07 1.55E-12 1.00E+00 -2.89E-12 -2.03E-07 1.89E-12 1.20E+00 -2.66E-12 -2.03E-07 2.00E-12 1.40E+00 -2.22E-12 -2.03E-07 2.44E-12 1.60E+00 -1.55E-12 -2.03E-07 3.11E-12 1.80E+00 -1.33E-12 -2.03E-07 3.33E-12 2.00E+00 -8.88E-13 -2.03E-07 3.77E-12 2.20E+00 0.00E+00 -2.03E-07 4.44E-12 2.40E+00 4.44E-13 -2.03E-07 4.44E-12 2.60E+00 4.44E-13 -2.03E-07 5.33E-12 2.80E+00 4.44E-13 -2.03E-07 5.33E-12 3.00E+00 1.33E-12 -2.03E-07 6.22E-12 3.20E+00 1.78E-12 -2.03E-07 6.66E-12 3.40E+00 1.78E-12 -2.03E-07 6.66E-12 3.60E+00 2.66E-12 -2.03E-07 7.11E-12 3.80E+00 2.66E-12 -2.03E-07 7.55E-12 4.00E+00 3.11E-12 -1.95E-07 7.99E-12 4.20E+00 4.44E-12 -1.17E-08 7.99E-12 4.40E+00 5.33E-12 3.92E-06 8.88E-12 4.60E+00 5.33E-12 8.67E-05 8.88E-12 4.80E+00 5.51E-11 1.39E-03 8.88E-12 5.00E+00 3.01E-09 7.42E-03 9.77E-12 | [Pullup] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -5.00E+00 -7.25E-03 -2.71E-03 -2.62E-02 -4.50E+00 -6.61E-03 -2.43E-03 -2.60E-02 -4.00E+00 -6.00E-03 -2.14E-03 -2.59E-02 -3.50E+00 -5.44E-03 -1.87E-03 -2.57E-02 -3.00E+00 -4.95E-03 -1.61E-03 -2.55E-02 -2.80E+00 -4.80E-03 -1.51E-03 -2.54E-02 -2.60E+00 -4.66E-03 -1.42E-03 -2.52E-02 -2.40E+00 -4.56E-03 -1.33E-03 -2.50E-02 -2.20E+00 -4.50E-03 -1.25E-03 -2.47E-02 -2.00E+00 -4.47E-03 -1.18E-03 -2.43E-02 -1.90E+00 -4.48E-03 -1.15E-03 -2.39E-02 -1.80E+00 -4.49E-03 -1.12E-03 -2.35E-02 -1.70E+00 -4.51E-03 -1.10E-03 -2.24E-02 -1.60E+00 -4.51E-03 -1.09E-03 -2.06E-02 -1.50E+00 -4.48E-03 -1.09E-03 -1.70E-02 -1.40E+00 -4.36E-03 -1.10E-03 -1.16E-02 -1.30E+00 -4.04E-03 -1.13E-03 -4.01E-03 -1.20E+00 -3.29E-03 -1.18E-03 3.17E-03 -1.10E+00 -1.60E-03 -1.24E-03 9.09E-03 -1.00E+00 1.50E-03 -1.29E-03 1.44E-02 -9.00E-01 5.38E-03 -1.19E-03 1.84E-02 -8.00E-01 8.89E-03 -3.80E-04 1.91E-02 -7.00E-01 1.08E-02 1.73E-03 1.69E-02 -6.00E-01 1.03E-02 3.98E-03 1.44E-02 -5.00E-01 8.67E-03 4.99E-03 1.20E-02 -4.00E-01 6.91E-03 4.55E-03 9.54E-03 -3.00E-01 5.14E-03 3.45E-03 7.13E-03 -2.00E-01 3.40E-03 2.27E-03 4.73E-03 -1.00E-01 1.68E-03 1.11E-03 2.35E-03 0.00E+00 -7.46E-12 -2.46E-12 -2.48E-07 2.00E-01 -3.96E-03 -2.81E-03 -5.18E-03 4.00E-01 -7.65E-03 -5.41E-03 -1.01E-02 6.00E-01 -1.11E-02 -7.81E-03 -1.46E-02 7.00E-01 -1.27E-02 -8.93E-03 -1.68E-02 8.00E-01 -1.43E-02 -1.00E-02 -1.89E-02 9.00E-01 -1.57E-02 -1.10E-02 -2.09E-02 1.00E+00 -1.72E-02 -1.20E-02 -2.28E-02 1.20E+00 -1.98E-02 -1.38E-02 -2.65E-02 1.40E+00 -2.22E-02 -1.53E-02 -2.99E-02 1.60E+00 -2.44E-02 -1.67E-02 -3.30E-02 1.80E+00 -2.63E-02 -1.79E-02 -3.58E-02 2.00E+00 -2.79E-02 -1.88E-02 -3.83E-02 2.20E+00 -2.94E-02 -1.96E-02 -4.05E-02 2.40E+00 -3.05E-02 -2.02E-02 -4.25E-02 2.60E+00 -3.15E-02 -2.06E-02 -4.42E-02 2.80E+00 -3.22E-02 -2.10E-02 -4.57E-02 3.00E+00 -3.29E-02 -2.13E-02 -4.69E-02 3.20E+00 -3.34E-02 -2.17E-02 -4.78E-02 3.40E+00 -3.40E-02 -2.20E-02 -4.86E-02 3.60E+00 -3.44E-02 -2.23E-02 -4.93E-02 3.80E+00 -3.49E-02 -2.26E-02 -4.99E-02 4.00E+00 -3.53E-02 -2.28E-02 -5.04E-02 4.20E+00 -3.56E-02 -2.31E-02 -5.08E-02 4.40E+00 -3.60E-02 -2.33E-02 -5.12E-02 4.60E+00 -3.63E-02 -2.36E-02 -5.15E-02 4.80E+00 -3.66E-02 -2.37E-02 -5.18E-02 5.00E+00 -3.69E-02 -2.17E-02 -5.21E-02 5.10E+00 -3.70E-02 -1.99E-02 -5.23E-02 5.20E+00 -3.72E-02 -1.85E-02 -5.24E-02 5.30E+00 -3.73E-02 -1.60E-02 -5.25E-02 5.40E+00 -3.74E-02 -1.11E-02 -5.26E-02 5.50E+00 -3.75E-02 -6.85E-03 -5.28E-02 5.60E+00 -3.77E-02 -4.53E-03 -5.29E-02 5.70E+00 -3.78E-02 -3.27E-03 -5.29E-02 5.80E+00 -3.74E-02 -2.52E-03 -5.26E-02 5.90E+00 -2.92E-02 -2.04E-03 -5.24E-02 6.00E+00 -1.34E-02 -1.70E-03 -5.24E-02 6.10E+00 -6.98E-03 -1.46E-03 -5.23E-02 6.20E+00 -4.51E-03 -1.27E-03 -5.24E-02 6.30E+00 -3.29E-03 -1.13E-03 -5.24E-02 6.40E+00 -2.58E-03 -1.01E-03 -5.21E-02 6.50E+00 -2.12E-03 -9.17E-04 -4.24E-02 6.60E+00 -1.80E-03 -8.38E-04 -1.82E-02 6.70E+00 -1.56E-03 -7.71E-04 -8.28E-03 6.80E+00 -1.37E-03 -7.14E-04 -5.11E-03 6.90E+00 -1.23E-03 -6.65E-04 -3.65E-03 7.00E+00 -1.11E-03 -6.22E-04 -2.83E-03 7.10E+00 -1.01E-03 -5.84E-04 -2.31E-03 7.20E+00 -9.33E-04 -5.50E-04 -1.95E-03 7.30E+00 -8.64E-04 -5.20E-04 -1.68E-03 7.40E+00 -8.04E-04 -4.94E-04 -1.48E-03 7.50E+00 -7.52E-04 -4.69E-04 -1.32E-03 8.00E+00 -5.69E-04 -4.18E-04 -8.54E-04 9.00E+00 -4.68E-04 -4.18E-04 -5.01E-04 1.00E+01 -4.74E-04 -4.18E-04 -4.62E-04 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.28E-01 3.24E-01 3.18E-01 -4.80E+00 3.12E-01 3.11E-01 2.99E-01 -4.60E+00 2.96E-01 2.98E-01 2.81E-01 -4.40E+00 2.80E-01 2.85E-01 2.63E-01 -4.20E+00 2.65E-01 2.72E-01 2.45E-01 -4.00E+00 2.49E-01 2.59E-01 2.27E-01 -3.80E+00 2.33E-01 2.46E-01 2.09E-01 -3.60E+00 2.17E-01 2.32E-01 1.91E-01 -3.40E+00 2.02E-01 2.19E-01 1.73E-01 -3.20E+00 1.86E-01 2.06E-01 1.55E-01 -3.00E+00 1.70E-01 1.93E-01 1.37E-01 -2.80E+00 1.55E-01 1.80E-01 1.19E-01 -2.60E+00 1.39E-01 1.67E-01 1.01E-01 -2.40E+00 1.24E-01 1.54E-01 8.32E-02 -2.20E+00 1.08E-01 1.41E-01 6.57E-02 -2.00E+00 9.26E-02 1.28E-01 4.83E-02 -1.80E+00 7.74E-02 1.15E-01 3.15E-02 -1.60E+00 6.22E-02 1.03E-01 1.55E-02 -1.40E+00 4.73E-02 8.99E-02 2.97E-03 -1.20E+00 3.27E-02 7.72E-02 3.62E-05 -1.00E+00 1.89E-02 6.47E-02 1.94E-07 -8.00E-01 6.83E-03 5.23E-02 1.04E-09 -6.00E-01 5.65E-04 4.01E-02 1.51E-11 -4.00E-01 1.08E-05 2.83E-02 1.15E-11 -2.00E-01 1.81E-07 1.71E-02 1.07E-11 0.00E+00 3.01E-09 7.42E-03 9.77E-12 | [Ramp] | variable typ min max dV/dt_f 2.83V/5.43ns 2.49V/8.50ns 3.21V/4.90ns dV/dt_r 2.77V/6.03ns 2.47V/9.65ns 3.12V/5.08ns R_load = 1k | | End [Model] IOModel | | End [Component] SPI_Bus_serial_EEPROM_@5V | [End]