|************************************************************************ [IBIS Ver] 2.1 [File name] 25128t50.ibs | 25128=abbr chip name, t=TSSOP, 50=5.0V Vcc [File Rev] 1.00 [Date] 30-June-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for CAT25128 rev.D in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] SPI_Bus_serial_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 CS InputModel1 2 SO OutModel 3 WP InputModel2 4 VSS GND 5 SI InputModel1 6 SCK InputModel1 7 HOLD InputModel3 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin CS, SI, SCK Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.37E+00 -1.31E+00 -1.44E+00 -4.80E+00 -1.31E+00 -1.24E+00 -1.37E+00 -4.60E+00 -1.24E+00 -1.18E+00 -1.29E+00 -4.40E+00 -1.17E+00 -1.12E+00 -1.22E+00 -4.20E+00 -1.10E+00 -1.05E+00 -1.15E+00 -4.00E+00 -1.03E+00 -9.92E-01 -1.08E+00 -3.80E+00 -9.66E-01 -9.29E-01 -1.00E+00 -3.60E+00 -8.98E-01 -8.66E-01 -9.31E-01 -3.40E+00 -8.30E-01 -8.04E-01 -8.58E-01 -3.20E+00 -7.63E-01 -7.41E-01 -7.86E-01 -3.00E+00 -6.95E-01 -6.79E-01 -7.14E-01 -2.80E+00 -6.28E-01 -6.17E-01 -6.41E-01 -2.60E+00 -5.61E-01 -5.55E-01 -5.69E-01 -2.40E+00 -4.94E-01 -4.93E-01 -4.98E-01 -2.20E+00 -4.27E-01 -4.31E-01 -4.26E-01 -2.00E+00 -3.61E-01 -3.70E-01 -3.55E-01 -1.80E+00 -2.95E-01 -3.09E-01 -2.84E-01 -1.60E+00 -2.30E-01 -2.49E-01 -2.14E-01 -1.40E+00 -1.66E-01 -1.91E-01 -1.46E-01 -1.20E+00 -1.05E-01 -1.33E-01 -8.04E-02 -1.00E+00 -4.81E-02 -7.90E-02 -2.33E-02 -8.00E-01 -7.93E-03 -3.20E-02 -5.11E-04 -7.00E-01 -1.38E-03 -1.46E-02 -3.33E-05 -6.00E-01 -1.71E-04 -4.55E-03 -2.10E-06 -5.00E-01 -1.98E-05 -9.98E-04 -1.32E-07 -4.00E-01 -2.28E-06 -1.89E-04 -8.34E-09 -3.00E-01 -2.62E-07 -3.45E-05 -5.26E-10 -2.00E-01 -2.98E-08 -6.12E-06 -3.35E-11 -1.00E-01 -3.08E-09 -9.41E-07 -2.25E-12 0.00E+00 1.75E-21 3.65E-19 1.79E-20 2.00E-01 6.62E-12 1.93E-11 5.03E-13 4.00E-01 9.18E-12 3.84E-11 5.66E-13 6.00E-01 9.83E-12 5.74E-11 5.74E-13 8.00E-01 9.97E-12 7.62E-11 5.75E-13 1.00E+00 9.99E-12 9.48E-11 5.75E-13 1.20E+00 1.00E-11 1.13E-10 5.75E-13 1.40E+00 1.00E-11 1.31E-10 5.75E-13 1.60E+00 1.00E-11 1.48E-10 5.75E-13 1.80E+00 1.00E-11 1.65E-10 5.75E-13 2.00E+00 1.00E-11 1.79E-10 5.75E-13 2.20E+00 1.00E-11 1.92E-10 5.75E-13 2.40E+00 1.00E-11 2.00E-10 5.75E-13 2.60E+00 1.00E-11 2.03E-10 5.75E-13 2.80E+00 1.00E-11 2.04E-10 5.75E-13 3.00E+00 1.00E-11 2.04E-10 5.75E-13 3.20E+00 1.00E-11 2.04E-10 5.75E-13 3.40E+00 1.00E-11 2.04E-10 5.75E-13 3.60E+00 1.00E-11 2.04E-10 5.75E-13 3.80E+00 1.00E-11 2.04E-10 5.75E-13 4.00E+00 1.00E-11 2.04E-10 5.75E-13 4.20E+00 1.00E-11 2.04E-10 5.75E-13 4.40E+00 1.00E-11 2.04E-10 5.75E-13 4.60E+00 1.00E-11 2.04E-10 5.76E-13 4.80E+00 1.00E-11 2.04E-10 5.76E-13 5.00E+00 1.00E-11 2.04E-10 5.76E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.38E-10 4.73E-10 2.06E-10 -4.80E+00 1.20E-10 4.53E-10 3.81E-11 -4.60E+00 1.02E-10 4.33E-10 5.16E-12 -4.40E+00 8.41E-11 4.13E-10 6.55E-13 -4.20E+00 6.69E-11 3.94E-10 5.76E-13 -4.00E+00 5.04E-11 3.74E-10 5.76E-13 -3.80E+00 3.49E-11 3.54E-10 5.76E-13 -3.60E+00 2.11E-11 3.34E-10 5.76E-13 -3.40E+00 1.02E-11 3.15E-10 5.76E-13 -3.20E+00 1.00E-11 2.95E-10 5.76E-13 -3.00E+00 1.00E-11 2.75E-10 5.76E-13 -2.80E+00 1.00E-11 2.56E-10 5.76E-13 -2.60E+00 1.00E-11 2.36E-10 5.76E-13 -2.40E+00 1.00E-11 2.17E-10 5.76E-13 -2.20E+00 1.00E-11 2.04E-10 5.76E-13 -2.00E+00 1.00E-11 2.04E-10 5.76E-13 -1.80E+00 1.00E-11 2.04E-10 5.76E-13 -1.60E+00 1.00E-11 2.04E-10 5.76E-13 -1.40E+00 1.00E-11 2.04E-10 5.76E-13 -1.20E+00 1.00E-11 2.04E-10 5.76E-13 -1.00E+00 1.00E-11 2.04E-10 5.76E-13 -8.00E-01 1.00E-11 2.04E-10 5.76E-13 -6.00E-01 1.00E-11 2.04E-10 5.76E-13 -4.00E-01 1.00E-11 2.04E-10 5.76E-13 -2.00E-01 1.00E-11 2.04E-10 5.76E-13 0.00E+00 1.00E-11 2.04E-10 5.76E-13 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -2.31E+00 -2.29E+00 -2.33E+00 -4.80E+00 -2.19E+00 -2.17E+00 -2.21E+00 -4.60E+00 -2.07E+00 -2.06E+00 -2.09E+00 -4.40E+00 -1.96E+00 -1.95E+00 -1.97E+00 -4.20E+00 -1.84E+00 -1.84E+00 -1.85E+00 -4.00E+00 -1.73E+00 -1.73E+00 -1.73E+00 -3.80E+00 -1.61E+00 -1.61E+00 -1.61E+00 -3.60E+00 -1.50E+00 -1.50E+00 -1.49E+00 -3.40E+00 -1.38E+00 -1.39E+00 -1.38E+00 -3.20E+00 -1.27E+00 -1.28E+00 -1.26E+00 -3.00E+00 -1.15E+00 -1.17E+00 -1.14E+00 -2.80E+00 -1.04E+00 -1.06E+00 -1.02E+00 -2.60E+00 -9.22E-01 -9.49E-01 -9.04E-01 -2.40E+00 -8.08E-01 -8.39E-01 -7.86E-01 -2.20E+00 -6.95E-01 -7.30E-01 -6.69E-01 -2.00E+00 -5.83E-01 -6.22E-01 -5.53E-01 -1.80E+00 -4.71E-01 -5.15E-01 -4.38E-01 -1.60E+00 -3.62E-01 -4.09E-01 -3.25E-01 -1.40E+00 -2.55E-01 -3.06E-01 -2.14E-01 -1.20E+00 -1.52E-01 -2.07E-01 -1.10E-01 -1.00E+00 -6.20E-02 -1.14E-01 -2.51E-02 -8.00E-01 -7.64E-03 -3.96E-02 -4.79E-04 -7.00E-01 -1.34E-03 -1.61E-02 -4.12E-05 -6.00E-01 -2.00E-04 -4.70E-03 -4.22E-06 -5.00E-01 -2.93E-05 -1.12E-03 -1.13E-06 -4.00E-01 -4.74E-06 -2.46E-04 -8.52E-07 -3.00E-01 -1.23E-06 -5.34E-05 -8.12E-07 -2.00E-01 -7.09E-07 -1.15E-05 -7.91E-07 -1.00E-01 -6.22E-07 -2.50E-06 -7.72E-07 0.00E+00 -5.96E-07 -4.32E-07 -7.54E-07 2.00E-01 -5.65E-07 -4.07E-07 -7.19E-07 4.00E-01 -5.38E-07 -3.84E-07 -6.86E-07 6.00E-01 -5.12E-07 -3.63E-07 -6.56E-07 8.00E-01 -4.88E-07 -3.43E-07 -6.27E-07 1.00E+00 -4.66E-07 -3.25E-07 -6.00E-07 1.20E+00 -4.44E-07 -3.08E-07 -5.74E-07 1.40E+00 -4.24E-07 -2.92E-07 -5.49E-07 1.60E+00 -4.05E-07 -2.77E-07 -5.25E-07 1.80E+00 -3.87E-07 -2.63E-07 -5.03E-07 2.00E+00 -3.69E-07 -2.50E-07 -4.81E-07 2.20E+00 -3.53E-07 -2.37E-07 -4.60E-07 2.40E+00 -3.37E-07 -2.25E-07 -4.40E-07 2.60E+00 -3.22E-07 -2.14E-07 -4.21E-07 2.80E+00 -3.07E-07 -2.03E-07 -4.03E-07 3.00E+00 -2.93E-07 -1.92E-07 -3.85E-07 3.20E+00 -2.80E-07 -1.82E-07 -3.68E-07 3.40E+00 -2.67E-07 -1.69E-07 -3.52E-07 3.60E+00 -2.53E-07 -1.52E-07 -3.36E-07 3.80E+00 -2.35E-07 -1.29E-07 -3.20E-07 4.00E+00 -2.12E-07 -9.97E-08 -3.05E-07 4.20E+00 -1.83E-07 -6.44E-08 -2.86E-07 4.40E+00 -1.48E-07 -2.28E-08 -2.62E-07 4.60E+00 -1.05E-07 3.05E-08 -2.32E-07 4.80E+00 -5.52E-08 9.60E-08 -1.94E-07 5.00E+00 1.80E-09 1.69E-07 -1.49E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.34E-05 2.57E-05 3.65E-05 -4.80E+00 3.32E-05 2.56E-05 3.43E-05 -4.60E+00 3.21E-05 2.54E-05 2.81E-05 -4.40E+00 2.86E-05 2.53E-05 2.13E-05 -4.20E+00 2.23E-05 2.51E-05 1.51E-05 -4.00E+00 1.66E-05 2.48E-05 9.86E-06 -3.80E+00 1.15E-05 2.29E-05 5.67E-06 -3.60E+00 7.34E-06 1.79E-05 2.87E-06 -3.40E+00 4.14E-06 1.32E-05 1.60E-06 -3.20E+00 2.15E-06 9.06E-06 1.28E-06 -3.00E+00 1.30E-06 5.68E-06 1.22E-06 -2.80E+00 1.07E-06 3.18E-06 1.19E-06 -2.60E+00 1.02E-06 1.69E-06 1.17E-06 -2.40E+00 9.94E-07 1.05E-06 1.15E-06 -2.20E+00 9.76E-07 8.68E-07 1.11E-06 -2.00E+00 9.57E-07 8.18E-07 9.79E-07 -1.80E+00 8.84E-07 7.83E-07 8.34E-07 -1.60E+00 7.59E-07 6.90E-07 6.99E-07 -1.40E+00 6.34E-07 5.82E-07 5.74E-07 -1.20E+00 5.18E-07 4.78E-07 4.61E-07 -1.00E+00 4.10E-07 3.81E-07 3.59E-07 -8.00E-01 3.11E-07 2.91E-07 2.67E-07 -6.00E-01 2.21E-07 2.08E-07 1.85E-07 -4.00E-01 1.40E-07 1.31E-07 1.14E-07 -2.00E-01 6.66E-08 6.24E-08 5.23E-08 0.00E+00 1.80E-09 4.03E-10 1.07E-10 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin HOLD Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.20E+00 -1.08E+00 -1.33E+00 -4.80E+00 -1.14E+00 -1.03E+00 -1.26E+00 -4.60E+00 -1.08E+00 -9.78E-01 -1.19E+00 -4.40E+00 -1.02E+00 -9.25E-01 -1.12E+00 -4.20E+00 -9.62E-01 -8.73E-01 -1.06E+00 -4.00E+00 -9.02E-01 -8.21E-01 -9.90E-01 -3.80E+00 -8.42E-01 -7.68E-01 -9.22E-01 -3.60E+00 -7.83E-01 -7.16E-01 -8.55E-01 -3.40E+00 -7.24E-01 -6.64E-01 -7.88E-01 -3.20E+00 -6.64E-01 -6.12E-01 -7.21E-01 -3.00E+00 -6.05E-01 -5.60E-01 -6.55E-01 -2.80E+00 -5.46E-01 -5.09E-01 -5.88E-01 -2.60E+00 -4.87E-01 -4.57E-01 -5.22E-01 -2.40E+00 -4.29E-01 -4.06E-01 -4.55E-01 -2.20E+00 -3.70E-01 -3.55E-01 -3.89E-01 -2.00E+00 -3.12E-01 -3.04E-01 -3.24E-01 -1.80E+00 -2.55E-01 -2.54E-01 -2.59E-01 -1.60E+00 -1.98E-01 -2.04E-01 -1.94E-01 -1.40E+00 -1.43E-01 -1.56E-01 -1.32E-01 -1.20E+00 -8.94E-02 -1.08E-01 -7.18E-02 -1.00E+00 -4.09E-02 -6.42E-02 -2.07E-02 -8.00E-01 -7.25E-03 -2.63E-02 -6.20E-04 -7.00E-01 -1.50E-03 -1.26E-02 -5.45E-05 -6.00E-01 -2.33E-04 -4.34E-03 -5.33E-06 -5.00E-01 -3.43E-05 -1.13E-03 -1.22E-06 -4.00E-01 -5.54E-06 -2.55E-04 -8.59E-07 -3.00E-01 -1.40E-06 -5.56E-05 -8.12E-07 -2.00E-01 -7.99E-07 -1.20E-05 -7.91E-07 -1.00E-01 -6.99E-07 -2.58E-06 -7.72E-07 0.00E+00 -6.68E-07 -4.20E-07 -7.54E-07 2.00E-01 -6.37E-07 -3.93E-07 -7.19E-07 4.00E-01 -6.08E-07 -3.71E-07 -6.86E-07 6.00E-01 -5.81E-07 -3.50E-07 -6.56E-07 8.00E-01 -5.56E-07 -3.31E-07 -6.27E-07 1.00E+00 -5.32E-07 -3.13E-07 -6.00E-07 1.20E+00 -5.10E-07 -2.96E-07 -5.74E-07 1.40E+00 -4.88E-07 -2.81E-07 -5.49E-07 1.60E+00 -4.68E-07 -2.66E-07 -5.25E-07 1.80E+00 -4.48E-07 -2.52E-07 -5.03E-07 2.00E+00 -4.30E-07 -2.39E-07 -4.81E-07 2.20E+00 -4.12E-07 -2.27E-07 -4.60E-07 2.40E+00 -3.95E-07 -2.15E-07 -4.40E-07 2.60E+00 -3.79E-07 -2.04E-07 -4.21E-07 2.80E+00 -3.63E-07 -1.93E-07 -4.03E-07 3.00E+00 -3.48E-07 -1.83E-07 -3.85E-07 3.20E+00 -3.33E-07 -1.73E-07 -3.68E-07 3.40E+00 -3.18E-07 -1.61E-07 -3.52E-07 3.60E+00 -3.00E-07 -1.45E-07 -3.36E-07 3.80E+00 -2.77E-07 -1.23E-07 -3.20E-07 4.00E+00 -2.48E-07 -9.49E-08 -3.05E-07 4.20E+00 -2.12E-07 -6.08E-08 -2.86E-07 4.40E+00 -1.70E-07 -2.05E-08 -2.62E-07 4.60E+00 -1.20E-07 3.39E-08 -2.32E-07 4.80E+00 -6.38E-08 1.03E-07 -1.94E-07 5.00E+00 6.49E-11 1.79E-07 -1.49E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.24E-06 9.95E-07 1.42E-06 -4.80E+00 1.22E-06 9.80E-07 1.40E-06 -4.60E+00 1.20E-06 9.66E-07 1.38E-06 -4.40E+00 1.18E-06 9.52E-07 1.35E-06 -4.20E+00 1.16E-06 9.38E-07 1.33E-06 -4.00E+00 1.15E-06 9.23E-07 1.31E-06 -3.80E+00 1.13E-06 9.09E-07 1.29E-06 -3.60E+00 1.11E-06 8.95E-07 1.26E-06 -3.40E+00 1.09E-06 8.81E-07 1.24E-06 -3.20E+00 1.07E-06 8.67E-07 1.22E-06 -3.00E+00 1.06E-06 8.53E-07 1.20E-06 -2.80E+00 1.04E-06 8.39E-07 1.17E-06 -2.60E+00 1.02E-06 8.26E-07 1.15E-06 -2.40E+00 1.00E-06 8.12E-07 1.13E-06 -2.20E+00 9.85E-07 7.98E-07 1.07E-06 -2.00E+00 9.55E-07 7.84E-07 9.26E-07 -1.80E+00 8.46E-07 7.69E-07 7.85E-07 -1.60E+00 7.19E-07 7.10E-07 6.55E-07 -1.40E+00 5.99E-07 6.06E-07 5.37E-07 -1.20E+00 4.88E-07 5.00E-07 4.29E-07 -1.00E+00 3.85E-07 4.00E-07 3.32E-07 -8.00E-01 2.91E-07 3.06E-07 2.46E-07 -6.00E-01 2.05E-07 2.20E-07 1.70E-07 -4.00E-01 1.29E-07 1.40E-07 1.04E-07 -2.00E-01 6.02E-08 6.75E-08 4.71E-08 0.00E+00 6.49E-11 2.01E-09 6.25E-11 | | End [Model] InputModel3 | |**********************OutModel********************************** [Model] OutModel Model_type 3-state | Model for pin SO C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -1.50E+00 0.00E+00 0.00E+00 0.00E+00 -1.40E+00 0.00E+00 0.00E+00 0.00E+00 -1.30E+00 0.00E+00 0.00E+00 -1.50E-05 -1.20E+00 0.00E+00 0.00E+00 -1.50E-05 -1.10E+00 0.00E+00 0.00E+00 4.50E-04 -1.00E+00 0.00E+00 3.20E-04 -1.10E-02 -9.00E-01 -1.86E-03 -4.90E-05 -2.22E-02 -8.00E-01 -1.21E-02 -3.80E-04 -2.57E-02 -7.00E-01 -1.55E-02 -4.25E-03 -2.37E-02 -6.00E-01 -1.49E-02 -8.34E-03 -2.09E-02 -5.00E-01 -1.27E-02 -8.69E-03 -1.75E-02 -4.00E-01 -1.02E-02 -7.33E-03 -1.40E-02 -3.00E-01 -7.67E-03 -5.54E-03 -1.05E-02 -2.00E-01 -5.11E-03 -3.69E-03 -7.04E-03 -1.00E-01 -2.58E-03 -1.86E-03 -3.56E-03 0.00E+00 -9.46E-05 -5.72E-05 -1.09E-04 1.00E-01 2.35E-03 1.70E-03 3.29E-03 2.00E-01 4.77E-03 3.43E-03 6.65E-03 3.00E-01 7.09E-03 5.09E-03 9.90E-03 4.00E-01 9.35E-03 6.70E-03 1.31E-02 5.00E-01 1.15E-02 8.25E-03 1.61E-02 6.00E-01 1.36E-02 9.74E-03 1.91E-02 7.00E-01 1.57E-02 1.12E-02 2.19E-02 8.00E-01 1.76E-02 1.25E-02 2.46E-02 9.00E-01 1.94E-02 1.38E-02 2.71E-02 1.00E+00 2.11E-02 1.50E-02 2.95E-02 1.10E+00 2.27E-02 1.62E-02 3.16E-02 1.20E+00 2.42E-02 1.72E-02 3.37E-02 1.30E+00 2.55E-02 1.82E-02 3.55E-02 1.40E+00 2.68E-02 1.91E-02 3.72E-02 1.50E+00 2.80E-02 1.99E-02 3.87E-02 1.60E+00 2.90E-02 2.07E-02 4.01E-02 1.70E+00 2.99E-02 2.13E-02 4.13E-02 1.80E+00 3.07E-02 2.19E-02 4.24E-02 1.90E+00 3.15E-02 2.24E-02 4.33E-02 2.00E+00 3.21E-02 2.29E-02 4.41E-02 2.10E+00 3.26E-02 2.33E-02 4.48E-02 2.20E+00 3.31E-02 2.36E-02 4.54E-02 2.30E+00 3.35E-02 2.39E-02 4.59E-02 2.40E+00 3.38E-02 2.41E-02 4.63E-02 2.50E+00 3.41E-02 2.43E-02 4.66E-02 2.60E+00 3.43E-02 2.45E-02 4.69E-02 2.70E+00 3.45E-02 2.46E-02 4.71E-02 2.80E+00 3.47E-02 2.47E-02 4.73E-02 2.90E+00 3.48E-02 2.48E-02 4.75E-02 3.00E+00 3.49E-02 2.49E-02 4.76E-02 3.10E+00 3.50E-02 2.50E-02 4.78E-02 3.20E+00 3.51E-02 2.51E-02 4.79E-02 3.30E+00 3.52E-02 2.52E-02 4.79E-02 3.40E+00 3.53E-02 2.52E-02 4.80E-02 3.50E+00 3.53E-02 2.53E-02 4.81E-02 3.60E+00 3.54E-02 2.53E-02 4.81E-02 3.70E+00 3.55E-02 2.54E-02 4.82E-02 3.80E+00 3.55E-02 2.54E-02 4.82E-02 3.90E+00 3.55E-02 2.55E-02 4.83E-02 4.00E+00 3.56E-02 2.55E-02 4.83E-02 4.10E+00 3.56E-02 2.56E-02 4.83E-02 4.20E+00 3.57E-02 2.56E-02 4.84E-02 4.30E+00 3.57E-02 2.56E-02 4.84E-02 4.40E+00 3.57E-02 2.57E-02 4.84E-02 4.50E+00 3.57E-02 2.57E-02 4.84E-02 4.60E+00 3.58E-02 2.57E-02 4.85E-02 4.70E+00 3.58E-02 2.58E-02 4.85E-02 4.80E+00 3.58E-02 2.58E-02 4.85E-02 4.90E+00 3.59E-02 2.58E-02 4.85E-02 5.00E+00 3.59E-02 2.58E-02 4.85E-02 5.10E+00 3.59E-02 2.57E-02 4.85E-02 5.20E+00 3.59E-02 2.56E-02 4.85E-02 5.30E+00 3.59E-02 2.56E-02 4.85E-02 5.40E+00 3.59E-02 2.57E-02 4.85E-02 5.50E+00 3.59E-02 2.59E-02 4.85E-02 5.60E+00 3.59E-02 2.61E-02 4.85E-02 5.70E+00 3.58E-02 2.63E-02 4.85E-02 5.80E+00 3.56E-02 2.65E-02 4.85E-02 5.90E+00 3.58E-02 2.68E-02 4.85E-02 6.00E+00 3.61E-02 2.71E-02 4.85E-02 6.10E+00 3.64E-02 2.74E-02 4.85E-02 6.20E+00 3.68E-02 2.84E-02 4.85E-02 | [GND_clamp] | -5.00E+00 -1.61E+00 -1.47E+00 -1.76E+00 -4.80E+00 -1.53E+00 -1.40E+00 -1.67E+00 -4.60E+00 -1.45E+00 -1.33E+00 -1.58E+00 -4.40E+00 -1.37E+00 -1.26E+00 -1.49E+00 -4.20E+00 -1.29E+00 -1.19E+00 -1.40E+00 -4.00E+00 -1.21E+00 -1.11E+00 -1.31E+00 -3.80E+00 -1.13E+00 -1.04E+00 -1.22E+00 -3.60E+00 -1.05E+00 -9.73E-01 -1.13E+00 -3.40E+00 -9.69E-01 -9.03E-01 -1.04E+00 -3.20E+00 -8.90E-01 -8.33E-01 -9.55E-01 -3.00E+00 -8.10E-01 -7.63E-01 -8.66E-01 -2.80E+00 -7.31E-01 -6.93E-01 -7.77E-01 -2.60E+00 -6.52E-01 -6.23E-01 -6.89E-01 -2.40E+00 -5.73E-01 -5.54E-01 -6.00E-01 -2.20E+00 -4.95E-01 -4.85E-01 -5.13E-01 -2.00E+00 -4.17E-01 -4.17E-01 -4.25E-01 -1.80E+00 -3.40E-01 -3.49E-01 -3.39E-01 -1.60E+00 -2.65E-01 -2.82E-01 -2.54E-01 -1.40E+00 -1.91E-01 -2.17E-01 -1.70E-01 -1.20E+00 -1.20E-01 -1.53E-01 -9.18E-02 -1.00E+00 -5.58E-02 -9.36E-02 -2.61E-02 -8.00E-01 -1.12E-02 -4.20E-02 -9.84E-04 -7.00E-01 -2.76E-03 -2.23E-02 -1.07E-04 -6.00E-01 -5.18E-04 -9.17E-03 -1.12E-05 -5.00E-01 -9.00E-05 -2.89E-03 -1.17E-06 -4.00E-01 -1.54E-05 -7.76E-04 -1.21E-07 -3.00E-01 -2.61E-06 -1.95E-04 -1.26E-08 -2.00E-01 -4.35E-07 -4.65E-05 -1.31E-09 -1.00E-01 -6.43E-08 -9.52E-06 -1.29E-10 0.00E+00 -1.01E-09 -1.50E-06 -5.63E-12 2.00E-01 -1.00E-09 -1.50E-06 -5.22E-12 4.00E-01 -1.00E-09 -1.50E-06 -4.77E-12 6.00E-01 -1.00E-09 -1.50E-06 -4.44E-12 8.00E-01 -1.00E-09 -1.50E-06 -4.00E-12 1.00E+00 -1.00E-09 -1.50E-06 -3.55E-12 1.20E+00 -1.00E-09 -1.50E-06 -3.33E-12 1.40E+00 -1.00E-09 -1.50E-06 -2.89E-12 1.60E+00 -1.00E-09 -1.50E-06 -2.44E-12 1.80E+00 -1.00E-09 -1.50E-06 -2.00E-12 2.00E+00 -1.00E-09 -1.50E-06 -1.78E-12 2.20E+00 -1.00E-09 -1.50E-06 -8.88E-13 2.40E+00 -1.00E-09 -1.50E-06 -4.44E-13 2.60E+00 -1.00E-09 -1.50E-06 -4.44E-13 2.80E+00 -1.00E-09 -1.50E-06 -4.44E-13 3.00E+00 -9.99E-10 -1.50E-06 4.44E-13 3.20E+00 -9.98E-10 -1.50E-06 8.88E-13 3.40E+00 -9.98E-10 -1.50E-06 1.33E-12 3.60E+00 -9.97E-10 -1.50E-06 1.78E-12 3.80E+00 -9.97E-10 -1.50E-06 1.78E-12 4.00E+00 -9.97E-10 -1.50E-06 2.22E-12 4.20E+00 -9.97E-10 -1.49E-06 2.66E-12 4.40E+00 -9.96E-10 -1.20E-06 3.55E-12 4.60E+00 -9.96E-10 6.03E-06 3.55E-12 4.80E+00 -9.79E-10 1.83E-04 4.44E-12 5.00E+00 5.33E-12 2.81E-03 4.44E-12 | [Pullup] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -5.00E+00 -1.37E-02 -6.81E-03 -2.63E-02 -4.80E+00 -1.35E-02 -6.53E-03 -2.58E-02 -4.60E+00 -1.32E-02 -6.24E-03 -2.54E-02 -4.40E+00 -1.29E-02 -5.96E-03 -2.51E-02 -4.20E+00 -1.26E-02 -5.69E-03 -2.48E-02 -4.00E+00 -1.23E-02 -5.42E-03 -2.44E-02 -3.80E+00 -1.20E-02 -5.15E-03 -2.40E-02 -3.60E+00 -1.17E-02 -4.89E-03 -2.36E-02 -3.40E+00 -1.13E-02 -4.63E-03 -2.32E-02 -3.20E+00 -1.10E-02 -4.38E-03 -2.26E-02 -3.00E+00 -1.06E-02 -4.14E-03 -2.22E-02 -2.80E+00 -1.03E-02 -3.90E-03 -2.18E-02 -2.60E+00 -9.88E-03 -3.78E-03 -2.13E-02 -2.40E+00 -9.46E-03 -3.51E-03 -2.09E-02 -2.20E+00 -9.02E-03 -3.27E-03 -2.06E-02 -2.00E+00 -8.51E-03 -2.98E-03 -2.01E-02 -1.80E+00 -7.76E-03 -2.50E-03 -1.93E-02 -1.60E+00 1.49E-03 1.34E-03 -7.19E-03 -1.40E+00 3.57E-03 2.02E-03 8.07E-03 -1.20E+00 4.76E-03 2.68E-03 1.07E-02 -1.00E+00 6.35E-03 3.00E-03 1.60E-02 -9.00E-01 8.53E-03 3.25E-03 2.00E-02 -8.00E-01 1.17E-02 4.05E-03 2.06E-02 -7.00E-01 1.31E-02 5.79E-03 1.85E-02 -6.00E-01 1.18E-02 7.58E-03 1.60E-02 -5.00E-01 9.93E-03 7.45E-03 1.33E-02 -4.00E-01 7.89E-03 6.16E-03 1.05E-02 -3.00E-01 5.83E-03 4.63E-03 7.84E-03 -2.00E-01 3.81E-03 3.06E-03 5.16E-03 -1.00E-01 1.83E-03 1.52E-03 2.52E-03 -2.19E-14 -1.13E-04 1.18E-05 -8.20E-05 2.00E-01 -3.88E-03 -2.89E-03 -5.15E-03 4.00E-01 -7.48E-03 -5.65E-03 -1.00E-02 6.00E-01 -1.09E-02 -8.26E-03 -1.46E-02 8.00E-01 -1.41E-02 -1.07E-02 -1.89E-02 1.00E+00 -1.71E-02 -1.30E-02 -2.30E-02 1.20E+00 -1.99E-02 -1.51E-02 -2.67E-02 1.40E+00 -2.25E-02 -1.71E-02 -3.01E-02 1.60E+00 -2.49E-02 -1.89E-02 -3.31E-02 1.80E+00 -2.70E-02 -2.05E-02 -3.59E-02 2.00E+00 -2.89E-02 -2.19E-02 -3.83E-02 2.20E+00 -3.06E-02 -2.32E-02 -4.05E-02 2.40E+00 -3.20E-02 -2.43E-02 -4.23E-02 2.60E+00 -3.33E-02 -2.53E-02 -4.40E-02 2.80E+00 -3.44E-02 -2.61E-02 -4.54E-02 3.00E+00 -3.54E-02 -2.68E-02 -4.66E-02 3.20E+00 -3.62E-02 -2.74E-02 -4.76E-02 3.40E+00 -3.69E-02 -2.79E-02 -4.85E-02 3.60E+00 -3.74E-02 -2.83E-02 -4.92E-02 3.80E+00 -3.80E-02 -2.87E-02 -4.99E-02 4.00E+00 -3.84E-02 -2.90E-02 -5.05E-02 4.20E+00 -3.88E-02 -2.93E-02 -5.10E-02 4.40E+00 -3.91E-02 -2.96E-02 -5.14E-02 4.60E+00 -3.94E-02 -2.99E-02 -5.18E-02 4.80E+00 -3.97E-02 -3.01E-02 -5.21E-02 5.00E+00 -3.99E-02 -3.01E-02 -5.24E-02 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.67E-01 3.56E-01 3.80E-01 -4.80E+00 3.49E-01 3.40E-01 3.60E-01 -4.60E+00 3.31E-01 3.23E-01 3.41E-01 -4.40E+00 3.13E-01 3.07E-01 3.22E-01 -4.20E+00 2.95E-01 2.90E-01 3.03E-01 -4.00E+00 2.77E-01 2.74E-01 2.84E-01 -3.80E+00 2.59E-01 2.57E-01 2.64E-01 -3.60E+00 2.42E-01 2.41E-01 2.45E-01 -3.40E+00 2.24E-01 2.24E-01 2.26E-01 -3.20E+00 2.06E-01 2.08E-01 2.07E-01 -3.00E+00 1.88E-01 1.91E-01 1.88E-01 -2.80E+00 1.70E-01 1.75E-01 1.69E-01 -2.60E+00 1.53E-01 1.59E-01 1.50E-01 -2.40E+00 1.35E-01 1.42E-01 1.31E-01 -2.20E+00 1.18E-01 1.26E-01 1.12E-01 -2.00E+00 1.00E-01 1.10E-01 9.32E-02 -1.80E+00 8.27E-02 9.39E-02 7.46E-02 -1.60E+00 6.56E-02 7.81E-02 5.62E-02 -1.40E+00 4.87E-02 6.24E-02 3.82E-02 -1.20E+00 3.24E-02 4.70E-02 2.10E-02 -1.00E+00 1.70E-02 3.22E-02 6.10E-03 -8.00E-01 4.62E-03 1.83E-02 1.61E-04 -6.00E-01 2.08E-04 6.70E-03 8.89E-07 -4.00E-01 3.62E-06 8.18E-04 4.72E-09 -2.00E-01 5.92E-08 3.62E-05 3.11E-11 0.00E+00 5.33E-12 4.44E-12 5.33E-12 | [Ramp] | variable typ min max dV/dt_f 3.03V/18.25ns 2.71V/20.3ns 3.33V/14.45ns dV/dt_r 3.0V/21.25ns 2.70V/24.0ns 3.29V/18.92ns R_load = 1k | | End [Model] IOModel | | End [Component] SPI_Bus_serial_EEPROM_@5V | [End]