|************************************************************************ [IBIS Ver] 2.1 [File name] 25128s22.ibs | 25128=abbr chip name, s=SOIC, 22=2.2V Vcc [File Rev] 1.00 [Date] 30-June-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT25128 rev.D in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] SPI_Bus_serial_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 CS InputModel1 2 SO IOModel 3 WP InputModel2 4 VSS GND 5 SI InputModel1 6 SCK InputModel1 7 HOLD InputModel3 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pins CS, SI, SCK Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.45E-01 -4.54E-01 -4.39E-01 -2.10E+00 -4.09E-01 -4.21E-01 -4.02E-01 -2.00E+00 -3.74E-01 -3.88E-01 -3.64E-01 -1.90E+00 -3.39E-01 -3.55E-01 -3.27E-01 -1.80E+00 -3.04E-01 -3.22E-01 -2.90E-01 -1.70E+00 -2.69E-01 -2.90E-01 -2.53E-01 -1.60E+00 -2.35E-01 -2.57E-01 -2.17E-01 -1.50E+00 -2.01E-01 -2.25E-01 -1.81E-01 -1.40E+00 -1.67E-01 -1.94E-01 -1.45E-01 -1.30E+00 -1.34E-01 -1.63E-01 -1.11E-01 -1.20E+00 -1.02E-01 -1.32E-01 -7.74E-02 -1.10E+00 -7.20E-02 -1.03E-01 -4.64E-02 -1.00E+00 -4.43E-02 -7.54E-02 -2.04E-02 -9.00E-01 -2.12E-02 -4.99E-02 -4.64E-03 -8.00E-01 -6.55E-03 -2.80E-02 -5.02E-04 -7.00E-01 -1.24E-03 -1.21E-02 -4.29E-05 -6.00E-01 -1.87E-04 -3.77E-03 -3.57E-06 -5.00E-01 -2.69E-05 -9.22E-04 -2.97E-07 -4.00E-01 -3.84E-06 -2.05E-04 -2.46E-08 -3.00E-01 -5.48E-07 -4.41E-05 -2.04E-09 -2.00E-01 -7.68E-08 -9.17E-06 -1.69E-10 -1.00E-01 -9.60E-09 -1.63E-06 -1.32E-11 0.00E+00 0 8.78E-27 0 1.00E-01 1.16E-12 1.54E-10 3.01E-13 2.00E-01 1.58E-12 1.87E-10 6.01E-13 3.00E-01 1.90E-12 1.95E-10 9.01E-13 4.00E-01 2.20E-12 1.96E-10 1.20E-12 5.00E-01 2.50E-12 1.97E-10 1.50E-12 6.00E-01 2.80E-12 1.97E-10 1.80E-12 7.00E-01 3.10E-12 1.98E-10 2.10E-12 8.00E-01 3.40E-12 1.98E-10 2.40E-12 9.00E-01 3.70E-12 1.98E-10 2.70E-12 1.00E+00 4.00E-12 1.99E-10 3.00E-12 1.10E+00 4.30E-12 1.99E-10 3.30E-12 1.20E+00 4.60E-12 1.99E-10 3.60E-12 1.30E+00 4.90E-12 2.00E-10 3.90E-12 1.40E+00 5.20E-12 2.00E-10 4.20E-12 1.50E+00 5.50E-12 2.00E-10 4.50E-12 1.60E+00 5.80E-12 2.00E-10 4.80E-12 1.70E+00 6.10E-12 2.01E-10 5.10E-12 1.80E+00 6.40E-12 2.01E-10 5.40E-12 1.90E+00 6.70E-12 2.01E-10 5.70E-12 2.00E+00 7.00E-12 2.02E-10 6.00E-12 2.10E+00 7.30E-12 2.02E-10 6.30E-12 2.20E+00 7.60E-12 2.02E-10 6.60E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.42E-11 2.07E-10 1.47E-11 -2.10E+00 1.39E-11 2.07E-10 1.44E-11 -2.00E+00 1.36E-11 2.07E-10 1.41E-11 -1.90E+00 1.33E-11 2.06E-10 1.38E-11 -1.80E+00 1.30E-11 2.06E-10 1.35E-11 -1.70E+00 1.27E-11 2.06E-10 1.32E-11 -1.60E+00 1.24E-11 2.06E-10 1.29E-11 -1.50E+00 1.21E-11 2.05E-10 1.26E-11 -1.40E+00 1.18E-11 2.05E-10 1.23E-11 -1.30E+00 1.15E-11 2.05E-10 1.20E-11 -1.20E+00 1.12E-11 2.04E-10 1.17E-11 -1.10E+00 1.09E-11 2.04E-10 1.14E-11 -1.00E+00 1.06E-11 2.04E-10 1.11E-11 -9.00E-01 1.03E-11 2.03E-10 1.08E-11 -8.00E-01 1.00E-11 2.03E-10 1.05E-11 -7.00E-01 9.70E-12 2.03E-10 1.02E-11 -6.00E-01 9.40E-12 2.03E-10 9.90E-12 -5.00E-01 9.10E-12 2.02E-10 9.60E-12 -4.00E-01 8.80E-12 2.02E-10 9.30E-12 -3.00E-01 8.50E-12 2.02E-10 9.00E-12 -2.00E-01 8.20E-12 2.01E-10 8.70E-12 -1.00E-01 7.90E-12 2.01E-10 8.40E-12 0.00E+00 7.60E-12 2.01E-10 8.10E-12 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -7.09E-01 -7.63E-01 -6.70E-01 -2.10E+00 -6.52E-01 -7.06E-01 -6.12E-01 -2.00E+00 -5.94E-01 -6.49E-01 -5.54E-01 -1.90E+00 -5.37E-01 -5.92E-01 -4.97E-01 -1.80E+00 -4.80E-01 -5.36E-01 -4.40E-01 -1.70E+00 -4.24E-01 -4.79E-01 -3.83E-01 -1.60E+00 -3.68E-01 -4.24E-01 -3.26E-01 -1.50E+00 -3.12E-01 -3.69E-01 -2.70E-01 -1.40E+00 -2.57E-01 -3.14E-01 -2.15E-01 -1.30E+00 -2.04E-01 -2.61E-01 -1.61E-01 -1.20E+00 -1.52E-01 -2.09E-01 -1.09E-01 -1.10E+00 -1.03E-01 -1.59E-01 -6.15E-02 -1.00E+00 -5.97E-02 -1.13E-01 -2.38E-02 -9.00E-01 -2.63E-02 -7.17E-02 -4.34E-03 -8.00E-01 -7.02E-03 -3.83E-02 -3.83E-04 -7.00E-01 -1.13E-03 -1.53E-02 -2.91E-05 -6.00E-01 -1.52E-04 -4.24E-03 -2.87E-06 -5.00E-01 -2.03E-05 -9.33E-04 -9.38E-07 -4.00E-01 -3.16E-06 -1.90E-04 -7.81E-07 -3.00E-01 -9.39E-07 -3.81E-05 -7.52E-07 -2.00E-01 -6.38E-07 -7.73E-06 -7.33E-07 -1.00E-01 -5.86E-07 -1.67E-06 -7.15E-07 0.00E+00 -5.66E-07 -4.09E-07 -6.97E-07 1.00E-01 -5.51E-07 -3.94E-07 -6.80E-07 2.00E-01 -5.36E-07 -3.79E-07 -6.63E-07 3.00E-01 -5.21E-07 -3.63E-07 -6.47E-07 4.00E-01 -5.06E-07 -3.46E-07 -6.32E-07 5.00E-01 -4.90E-07 -3.27E-07 -6.17E-07 6.00E-01 -4.73E-07 -3.07E-07 -6.02E-07 7.00E-01 -4.54E-07 -2.86E-07 -5.88E-07 8.00E-01 -4.34E-07 -2.64E-07 -5.73E-07 9.00E-01 -4.13E-07 -2.41E-07 -5.57E-07 1.00E+00 -3.91E-07 -2.16E-07 -5.41E-07 1.10E+00 -3.67E-07 -1.89E-07 -5.23E-07 1.20E+00 -3.42E-07 -1.61E-07 -5.03E-07 1.30E+00 -3.15E-07 -1.32E-07 -4.82E-07 1.40E+00 -2.86E-07 -1.01E-07 -4.60E-07 1.50E+00 -2.56E-07 -6.89E-08 -4.35E-07 1.60E+00 -2.25E-07 -3.51E-08 -4.10E-07 1.70E+00 -1.91E-07 2.91E-10 -3.82E-07 1.80E+00 -1.56E-07 4.74E-08 -3.52E-07 1.90E+00 -1.20E-07 9.62E-08 -3.21E-07 2.00E+00 -8.13E-08 1.47E-07 -2.88E-07 2.10E+00 -4.12E-08 1.99E-07 -2.53E-07 2.20E+00 7.41E-10 2.53E-07 -2.16E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.55E-06 1.98E-06 1.65E-06 -2.10E+00 1.47E-06 1.65E-06 1.55E-06 -2.00E+00 1.39E-06 1.42E-06 1.45E-06 -1.90E+00 1.30E-06 1.26E-06 1.36E-06 -1.80E+00 1.22E-06 1.14E-06 1.26E-06 -1.70E+00 1.13E-06 1.05E-06 1.17E-06 -1.60E+00 1.05E-06 9.65E-07 1.08E-06 -1.50E+00 9.67E-07 8.88E-07 9.90E-07 -1.40E+00 8.88E-07 8.16E-07 9.05E-07 -1.30E+00 8.11E-07 7.46E-07 8.23E-07 -1.20E+00 7.35E-07 6.78E-07 7.44E-07 -1.10E+00 6.62E-07 6.12E-07 6.68E-07 -1.00E+00 5.91E-07 5.48E-07 5.94E-07 -9.00E-01 5.23E-07 4.86E-07 5.23E-07 -8.00E-01 4.56E-07 4.25E-07 4.55E-07 -7.00E-01 3.92E-07 3.66E-07 3.89E-07 -6.00E-01 3.30E-07 3.08E-07 3.26E-07 -5.00E-01 2.69E-07 2.53E-07 2.66E-07 -4.00E-01 2.11E-07 1.99E-07 2.08E-07 -3.00E-01 1.56E-07 1.47E-07 1.52E-07 -2.00E-01 1.02E-07 9.62E-08 9.90E-08 -1.00E-01 4.99E-08 4.74E-08 4.83E-08 0.00E+00 7.41E-10 2.91E-10 5.13E-11 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin HOLD Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.92E-01 -3.99E-01 -3.88E-01 -2.10E+00 -3.59E-01 -3.68E-01 -3.55E-01 -2.00E+00 -3.27E-01 -3.38E-01 -3.21E-01 -1.90E+00 -2.96E-01 -3.08E-01 -2.88E-01 -1.80E+00 -2.64E-01 -2.78E-01 -2.55E-01 -1.70E+00 -2.34E-01 -2.49E-01 -2.22E-01 -1.60E+00 -2.03E-01 -2.20E-01 -1.90E-01 -1.50E+00 -1.74E-01 -1.93E-01 -1.59E-01 -1.40E+00 -1.45E-01 -1.66E-01 -1.28E-01 -1.30E+00 -1.17E-01 -1.40E-01 -9.82E-02 -1.20E+00 -9.03E-02 -1.15E-01 -6.94E-02 -1.10E+00 -6.45E-02 -9.03E-02 -4.26E-02 -1.00E+00 -4.06E-02 -6.70E-02 -1.96E-02 -9.00E-01 -2.04E-02 -4.53E-02 -4.88E-03 -8.00E-01 -6.81E-03 -2.65E-02 -5.60E-04 -7.00E-01 -1.36E-03 -1.22E-02 -4.90E-05 -6.00E-01 -2.10E-04 -4.05E-03 -4.80E-06 -5.00E-01 -3.09E-05 -1.02E-03 -1.10E-06 -4.00E-01 -4.95E-06 -2.30E-04 -7.77E-07 -3.00E-01 -1.22E-06 -5.02E-05 -7.34E-07 -2.00E-01 -6.79E-07 -1.09E-05 -7.14E-07 -1.00E-01 -5.88E-07 -2.39E-06 -6.96E-07 0.00E+00 -5.62E-07 -4.27E-07 -6.78E-07 1.00E-01 -5.45E-07 -4.11E-07 -6.61E-07 2.00E-01 -5.30E-07 -3.95E-07 -6.45E-07 3.00E-01 -5.16E-07 -3.77E-07 -6.29E-07 4.00E-01 -5.01E-07 -3.59E-07 -6.13E-07 5.00E-01 -4.85E-07 -3.39E-07 -5.99E-07 6.00E-01 -4.68E-07 -3.18E-07 -5.84E-07 7.00E-01 -4.50E-07 -2.96E-07 -5.70E-07 8.00E-01 -4.30E-07 -2.72E-07 -5.55E-07 9.00E-01 -4.09E-07 -2.48E-07 -5.40E-07 1.00E+00 -3.87E-07 -2.22E-07 -5.24E-07 1.10E+00 -3.63E-07 -1.94E-07 -5.07E-07 1.20E+00 -3.38E-07 -1.65E-07 -4.88E-07 1.30E+00 -3.11E-07 -1.35E-07 -4.68E-07 1.40E+00 -2.83E-07 -1.03E-07 -4.46E-07 1.50E+00 -2.53E-07 -7.04E-08 -4.22E-07 1.60E+00 -2.22E-07 -3.58E-08 -3.97E-07 1.70E+00 -1.89E-07 2.98E-10 -3.70E-07 1.80E+00 -1.54E-07 4.54E-08 -3.42E-07 1.90E+00 -1.18E-07 9.22E-08 -3.12E-07 2.00E+00 -7.98E-08 1.41E-07 -2.79E-07 2.10E+00 -3.99E-08 1.91E-07 -2.45E-07 2.20E+00 2.52E-11 2.42E-07 -2.10E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.49E-06 1.29E-06 1.65E-06 -2.10E+00 1.44E-06 1.26E-06 1.55E-06 -2.00E+00 1.36E-06 1.20E-06 1.45E-06 -1.90E+00 1.28E-06 1.13E-06 1.36E-06 -1.80E+00 1.20E-06 1.06E-06 1.26E-06 -1.70E+00 1.11E-06 9.91E-07 1.17E-06 -1.60E+00 1.03E-06 9.20E-07 1.08E-06 -1.50E+00 9.52E-07 8.50E-07 9.90E-07 -1.40E+00 8.74E-07 7.82E-07 9.05E-07 -1.30E+00 7.97E-07 7.16E-07 8.23E-07 -1.20E+00 7.23E-07 6.51E-07 7.44E-07 -1.10E+00 6.51E-07 5.87E-07 6.68E-07 -1.00E+00 5.81E-07 5.26E-07 5.94E-07 -9.00E-01 5.14E-07 4.66E-07 5.23E-07 -8.00E-01 4.48E-07 4.07E-07 4.55E-07 -7.00E-01 3.85E-07 3.51E-07 3.89E-07 -6.00E-01 3.24E-07 2.96E-07 3.26E-07 -5.00E-01 2.65E-07 2.42E-07 2.66E-07 -4.00E-01 2.08E-07 1.91E-07 2.08E-07 -3.00E-01 1.53E-07 1.41E-07 1.52E-07 -2.00E-01 9.97E-08 9.22E-08 9.90E-08 -1.00E-01 4.89E-08 4.54E-08 4.83E-08 0.00E+00 2.52E-11 2.98E-10 2.97E-11 | | End [Model] InputModel3 | |**********************IOModel********************************** [Model] IOModel Model_type 3-state | Model for pin SO C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -1.30E+00 0.00E+00 0.00E+00 0.00E+00 -1.20E+00 0.00E+00 0.00E+00 0.00E+00 -1.10E+00 3.20E-04 0.00E+00 1.87E-03 -1.05E+00 9.46E-04 0.00E+00 1.72E-03 -1.00E+00 1.08E-03 0.00E+00 1.49E-03 -9.00E-01 9.80E-04 7.44E-04 -1.24E-02 -8.00E-01 3.00E-05 7.40E-04 -1.67E-02 -7.00E-01 -9.10E-03 4.10E-04 -1.57E-02 -6.00E-01 -9.09E-03 -2.24E-03 -1.38E-02 -5.00E-01 -7.78E-03 -4.39E-03 -1.16E-02 -4.00E-01 -6.20E-03 -3.82E-03 -9.22E-03 -3.00E-01 -4.57E-03 -2.84E-03 -6.85E-03 -2.00E-01 -2.99E-03 -1.83E-03 -4.52E-03 -1.00E-01 -1.48E-03 -8.86E-04 -2.25E-03 0.00E+00 -4.85E-05 -2.70E-05 -5.03E-05 1.00E-01 1.28E-03 7.41E-04 2.04E-03 2.00E-01 2.51E-03 1.42E-03 4.03E-03 3.00E-01 3.61E-03 1.98E-03 5.85E-03 4.00E-01 4.57E-03 2.43E-03 7.50E-03 5.00E-01 5.37E-03 2.78E-03 8.96E-03 6.00E-01 6.03E-03 3.02E-03 1.02E-02 7.00E-01 6.54E-03 3.18E-03 1.13E-02 8.00E-01 6.91E-03 3.29E-03 1.21E-02 9.00E-01 7.17E-03 3.37E-03 1.28E-02 1.00E+00 7.36E-03 3.43E-03 1.32E-02 1.10E+00 7.49E-03 3.48E-03 1.36E-02 1.20E+00 7.59E-03 3.52E-03 1.38E-02 1.30E+00 7.68E-03 3.56E-03 1.40E-02 1.40E+00 7.75E-03 3.59E-03 1.42E-02 1.50E+00 7.81E-03 3.62E-03 1.43E-02 1.60E+00 7.87E-03 3.65E-03 1.44E-02 1.70E+00 7.92E-03 3.67E-03 1.45E-02 1.80E+00 7.97E-03 3.70E-03 1.46E-02 1.90E+00 8.01E-03 3.72E-03 1.46E-02 2.00E+00 8.06E-03 3.75E-03 1.47E-02 2.10E+00 8.10E-03 3.77E-03 1.48E-02 2.20E+00 8.13E-03 3.78E-03 1.48E-02 | [GND_clamp] | -2.20E+00 -4.76E-01 -4.74E-01 -4.81E-01 -2.10E+00 -4.39E-01 -4.40E-01 -4.41E-01 -2.00E+00 -4.02E-01 -4.06E-01 -4.02E-01 -1.90E+00 -3.65E-01 -3.73E-01 -3.62E-01 -1.80E+00 -3.29E-01 -3.39E-01 -3.23E-01 -1.70E+00 -2.93E-01 -3.06E-01 -2.84E-01 -1.60E+00 -2.57E-01 -2.73E-01 -2.45E-01 -1.50E+00 -2.21E-01 -2.40E-01 -2.07E-01 -1.40E+00 -1.86E-01 -2.07E-01 -1.69E-01 -1.30E+00 -1.51E-01 -1.76E-01 -1.32E-01 -1.20E+00 -1.18E-01 -1.44E-01 -9.54E-02 -1.10E+00 -8.51E-02 -1.14E-01 -6.13E-02 -1.00E+00 -5.49E-02 -8.48E-02 -3.09E-02 -9.00E-01 -2.87E-02 -5.76E-02 -9.05E-03 -8.00E-01 -1.00E-02 -3.38E-02 -1.09E-03 -7.00E-01 -1.98E-03 -1.55E-02 -8.49E-05 -6.00E-01 -2.79E-04 -4.95E-03 -6.21E-06 -5.00E-01 -3.64E-05 -1.17E-03 -4.53E-07 -4.00E-01 -4.70E-06 -2.42E-04 -3.30E-08 -3.00E-01 -6.05E-07 -4.82E-05 -2.40E-09 -2.00E-01 -7.69E-08 -9.30E-06 -1.74E-10 -1.00E-01 -8.78E-09 -1.54E-06 -1.19E-11 0.00E+00 -8.02E-10 -4.76E-07 -2.56E-12 1.00E-01 -8.02E-10 -4.76E-07 -2.56E-12 2.00E-01 -8.02E-10 -4.76E-07 -2.41E-12 3.00E-01 -8.02E-10 -4.76E-07 -2.22E-12 4.00E-01 -8.01E-10 -4.76E-07 -2.00E-12 5.00E-01 -8.01E-10 -4.76E-07 -1.78E-12 6.00E-01 -8.01E-10 -4.76E-07 -1.67E-12 7.00E-01 -8.01E-10 -4.76E-07 -1.44E-12 8.00E-01 -8.01E-10 -4.76E-07 -1.11E-12 9.00E-01 -8.00E-10 -4.76E-07 -9.99E-13 1.00E+00 -8.00E-10 -4.76E-07 -8.88E-13 1.10E+00 -8.00E-10 -4.76E-07 -4.44E-13 1.20E+00 -8.00E-10 -4.76E-07 -4.44E-13 1.30E+00 -8.00E-10 -4.76E-07 0 1.40E+00 -7.99E-10 -4.76E-07 0 1.50E+00 -7.99E-10 -4.76E-07 2.22E-13 1.60E+00 -7.99E-10 -4.76E-07 4.44E-13 1.70E+00 -7.99E-10 2.66E-12 4.44E-13 1.80E+00 -7.98E-10 3.76E-06 8.88E-13 1.90E+00 -7.97E-10 2.26E-05 1.11E-12 2.00E+00 -7.85E-10 1.15E-04 1.33E-12 2.10E+00 -6.95E-10 5.32E-04 1.33E-12 2.20E+00 2.66E-12 1.97E-03 1.78E-12 | [Pullup] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -1.25E-03 -5.34E-04 -9.67E-03 -2.10E+00 -1.03E-03 -4.20E-04 -8.84E-03 -2.00E+00 -8.15E-04 -3.11E-04 -8.02E-03 -1.90E+00 -6.14E-04 -2.11E-04 -7.16E-03 -1.80E+00 -4.29E-04 -1.39E-04 -6.29E-03 -1.70E+00 -2.44E-04 -9.00E-05 -5.39E-03 -1.60E+00 -8.40E-05 -4.60E-05 -2.26E-03 -1.50E+00 5.55E-04 1.79E-04 2.51E-03 -1.40E+00 9.15E-04 2.84E-04 3.81E-03 -1.30E+00 1.34E-03 3.60E-04 5.09E-03 -1.20E+00 1.86E-03 5.34E-04 6.32E-03 -1.10E+00 2.40E-03 8.60E-04 7.60E-03 -1.00E+00 2.96E-03 1.34E-03 9.69E-03 -9.00E-01 3.99E-03 1.89E-03 1.33E-02 -8.00E-01 6.22E-03 1.89E-03 1.44E-02 -7.00E-01 8.09E-03 2.47E-03 1.30E-02 -6.00E-01 7.56E-03 3.78E-03 1.12E-02 -5.00E-01 6.35E-03 4.02E-03 9.20E-03 -4.00E-01 5.00E-03 3.33E-03 7.21E-03 -3.00E-01 3.65E-03 2.45E-03 5.30E-03 -2.00E-01 2.36E-03 1.57E-03 3.44E-03 -1.00E-01 1.14E-03 7.44E-04 1.66E-03 1.12E-14 9.17E-06 -6.38E-06 -5.27E-05 1.00E-01 -1.04E-03 -6.80E-04 -1.67E-03 2.00E-01 -2.01E-03 -1.28E-03 -3.20E-03 3.00E-01 -2.89E-03 -1.80E-03 -4.63E-03 4.00E-01 -3.68E-03 -2.24E-03 -5.94E-03 5.00E-01 -4.38E-03 -2.60E-03 -7.14E-03 6.00E-01 -4.98E-03 -2.90E-03 -8.20E-03 7.00E-01 -5.49E-03 -3.13E-03 -9.15E-03 8.00E-01 -5.91E-03 -3.32E-03 -9.96E-03 9.00E-01 -6.26E-03 -3.46E-03 -1.07E-02 1.00E+00 -6.54E-03 -3.58E-03 -1.12E-02 1.10E+00 -6.78E-03 -3.67E-03 -1.17E-02 1.20E+00 -6.96E-03 -3.75E-03 -1.21E-02 1.30E+00 -7.12E-03 -3.83E-03 -1.25E-02 1.40E+00 -7.26E-03 -3.89E-03 -1.28E-02 1.50E+00 -7.38E-03 -3.95E-03 -1.30E-02 1.60E+00 -7.49E-03 -4.01E-03 -1.32E-02 1.70E+00 -7.59E-03 -4.06E-03 -1.34E-02 1.80E+00 -7.68E-03 -4.11E-03 -1.36E-02 1.90E+00 -7.76E-03 -4.15E-03 -1.37E-02 2.00E+00 -7.84E-03 -4.20E-03 -1.39E-02 2.10E+00 -7.92E-03 -4.23E-03 -1.40E-02 2.20E+00 -7.99E-03 -4.20E-03 -1.41E-02 | [POWER_clamp] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -2.20E+00 1.13E-01 1.12E-01 1.16E-01 -2.10E+00 1.04E-01 1.04E-01 1.06E-01 -2.00E+00 9.58E-02 9.71E-02 9.67E-02 -1.90E+00 8.74E-02 8.99E-02 8.70E-02 -1.80E+00 7.91E-02 8.28E-02 7.73E-02 -1.70E+00 7.08E-02 7.56E-02 6.78E-02 -1.60E+00 6.25E-02 6.85E-02 5.83E-02 -1.50E+00 5.44E-02 6.15E-02 4.89E-02 -1.40E+00 4.63E-02 5.45E-02 3.96E-02 -1.30E+00 3.83E-02 4.76E-02 3.05E-02 -1.20E+00 3.05E-02 4.07E-02 2.17E-02 -1.10E+00 2.30E-02 3.40E-02 1.35E-02 -1.00E+00 1.58E-02 2.74E-02 6.33E-03 -9.00E-01 9.29E-03 2.11E-02 1.58E-03 -8.00E-01 4.06E-03 1.51E-02 1.66E-04 -7.00E-01 1.06E-03 9.66E-03 1.26E-05 -6.00E-01 1.68E-04 5.09E-03 9.21E-07 -5.00E-01 2.23E-05 1.97E-03 6.71E-08 -4.00E-01 2.89E-06 5.32E-04 4.89E-09 -3.00E-01 3.73E-07 1.15E-04 3.59E-10 -2.00E-01 4.73E-08 2.26E-05 2.89E-11 -1.00E-01 5.41E-09 3.76E-06 4.44E-12 0.00E+00 2.66E-12 2.66E-12 3.11E-12 | [Ramp] | variable typ min max dV/dt_f 1.3V/30.45ns 1.0V/40.9ns 1.61V/21.55ns dV/dt_r 1.32V/33.4ns 1.02V/45.3ns 1.58V/24.6ns R_load = 1k | | End [Model] IOModel | | End [Component] SPI_Bus_serial_EEPROM_@2.2V | [End]