|************************************************************************ [IBIS Ver] 2.1 [File name] 25128d33.ibs | 25128=abbr chip name, d=DIP, 33=3.3V Vcc [File Rev] 1.00 [Date] 30-June-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for CAT25128 rev.D in DIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] SPI_Bus_serial_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 CS InputModel1 2 SO OutModel 3 WP InputModel2 4 VSS GND 5 SI InputModel1 6 SCK InputModel1 7 HOLD InputModel3 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin CS, SI, SCK Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.14E-01 -7.69E-01 -8.61E-01 -3.20E+00 -7.79E-01 -7.38E-01 -8.23E-01 -3.10E+00 -7.44E-01 -7.06E-01 -7.84E-01 -3.00E+00 -7.09E-01 -6.75E-01 -7.46E-01 -2.90E+00 -6.74E-01 -6.44E-01 -7.08E-01 -2.80E+00 -6.40E-01 -6.12E-01 -6.70E-01 -2.70E+00 -6.05E-01 -5.81E-01 -6.32E-01 -2.60E+00 -5.70E-01 -5.50E-01 -5.94E-01 -2.50E+00 -5.36E-01 -5.19E-01 -5.56E-01 -2.40E+00 -5.01E-01 -4.88E-01 -5.18E-01 -2.30E+00 -4.67E-01 -4.57E-01 -4.80E-01 -2.20E+00 -4.33E-01 -4.26E-01 -4.43E-01 -2.10E+00 -3.98E-01 -3.95E-01 -4.05E-01 -2.00E+00 -3.64E-01 -3.64E-01 -3.68E-01 -1.90E+00 -3.30E-01 -3.34E-01 -3.30E-01 -1.80E+00 -2.97E-01 -3.03E-01 -2.93E-01 -1.70E+00 -2.63E-01 -2.73E-01 -2.56E-01 -1.60E+00 -2.30E-01 -2.43E-01 -2.20E-01 -1.50E+00 -1.97E-01 -2.13E-01 -1.84E-01 -1.40E+00 -1.65E-01 -1.84E-01 -1.48E-01 -1.30E+00 -1.33E-01 -1.55E-01 -1.13E-01 -1.20E+00 -1.02E-01 -1.27E-01 -7.97E-02 -1.10E+00 -7.25E-02 -9.99E-02 -4.85E-02 -1.00E+00 -4.54E-02 -7.39E-02 -2.20E-02 -9.00E-01 -2.25E-02 -4.98E-02 -5.29E-03 -8.00E-01 -7.35E-03 -2.89E-02 -5.93E-04 -7.00E-01 -1.45E-03 -1.32E-02 -5.09E-05 -6.00E-01 -2.21E-04 -4.31E-03 -4.24E-06 -5.00E-01 -3.19E-05 -1.08E-03 -3.52E-07 -4.00E-01 -4.56E-06 -2.43E-04 -2.92E-08 -3.00E-01 -6.50E-07 -5.23E-05 -2.43E-09 -2.00E-01 -9.12E-08 -1.09E-05 -2.00E-10 -1.00E-01 -1.14E-08 -1.93E-06 -1.53E-11 0.00E+00 3.07E-26 1.73E-24 0 1.00E-01 3.55E-12 2.17E-10 1.62E-14 2.00E-01 4.30E-12 2.80E-10 1.84E-14 3.00E-01 4.46E-12 2.99E-10 1.87E-14 4.00E-01 4.49E-12 3.04E-10 1.87E-14 5.00E-01 4.50E-12 3.06E-10 1.87E-14 6.00E-01 4.50E-12 3.06E-10 1.87E-14 7.00E-01 4.50E-12 3.06E-10 1.87E-14 8.00E-01 4.50E-12 3.07E-10 1.87E-14 9.00E-01 4.50E-12 3.07E-10 1.87E-14 1.00E+00 4.50E-12 3.07E-10 1.87E-14 1.10E+00 4.50E-12 3.07E-10 1.87E-14 1.20E+00 4.50E-12 3.07E-10 1.87E-14 1.30E+00 4.50E-12 3.07E-10 1.87E-14 1.40E+00 4.50E-12 3.07E-10 1.87E-14 1.50E+00 4.50E-12 3.07E-10 1.87E-14 1.60E+00 4.50E-12 3.07E-10 1.87E-14 1.70E+00 4.50E-12 3.07E-10 1.88E-14 1.80E+00 4.50E-12 3.07E-10 1.88E-14 1.90E+00 4.50E-12 3.07E-10 1.88E-14 2.00E+00 4.50E-12 3.07E-10 1.88E-14 2.10E+00 4.50E-12 3.07E-10 1.88E-14 2.20E+00 4.50E-12 3.07E-10 1.88E-14 2.30E+00 4.50E-12 3.07E-10 1.88E-14 2.40E+00 4.50E-12 3.07E-10 1.88E-14 2.50E+00 4.50E-12 3.07E-10 1.88E-14 2.60E+00 4.50E-12 3.07E-10 1.88E-14 2.70E+00 4.50E-12 3.07E-10 1.88E-14 2.80E+00 4.50E-12 3.07E-10 1.88E-14 2.90E+00 4.50E-12 3.07E-10 1.88E-14 3.00E+00 4.50E-12 3.07E-10 1.88E-14 3.10E+00 4.50E-12 3.07E-10 1.88E-14 3.20E+00 4.50E-12 3.07E-10 1.88E-14 3.30E+00 4.50E-12 3.07E-10 1.88E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.50E-12 3.07E-10 1.86E-14 -3.20E+00 4.50E-12 3.07E-10 1.86E-14 -3.10E+00 4.50E-12 3.07E-10 1.86E-14 -3.00E+00 4.50E-12 3.07E-10 1.86E-14 -2.90E+00 4.50E-12 3.07E-10 1.86E-14 -2.80E+00 4.50E-12 3.07E-10 1.86E-14 -2.70E+00 4.50E-12 3.07E-10 1.86E-14 -2.60E+00 4.50E-12 3.07E-10 1.86E-14 -2.50E+00 4.50E-12 3.07E-10 1.86E-14 -2.40E+00 4.50E-12 3.07E-10 1.86E-14 -2.30E+00 4.50E-12 3.07E-10 1.86E-14 -2.20E+00 4.50E-12 3.07E-10 1.86E-14 -2.10E+00 4.50E-12 3.07E-10 1.86E-14 -2.00E+00 4.50E-12 3.07E-10 1.86E-14 -1.90E+00 4.50E-12 3.07E-10 1.86E-14 -1.80E+00 4.50E-12 3.07E-10 1.86E-14 -1.70E+00 4.50E-12 3.07E-10 1.86E-14 -1.60E+00 4.50E-12 3.07E-10 1.86E-14 -1.50E+00 4.50E-12 3.07E-10 1.86E-14 -1.40E+00 4.50E-12 3.07E-10 1.86E-14 -1.30E+00 4.50E-12 3.07E-10 1.86E-14 -1.20E+00 4.50E-12 3.07E-10 1.86E-14 -1.10E+00 4.50E-12 3.07E-10 1.86E-14 -1.00E+00 4.50E-12 3.07E-10 1.86E-14 -9.00E-01 4.50E-12 3.07E-10 1.86E-14 -8.00E-01 4.50E-12 3.07E-10 1.86E-14 -7.00E-01 4.50E-12 3.07E-10 1.86E-14 -6.00E-01 4.50E-12 3.07E-10 1.86E-14 -5.00E-01 4.50E-12 3.07E-10 1.86E-14 -4.00E-01 4.50E-12 3.07E-10 1.86E-14 -3.00E-01 4.50E-12 3.07E-10 1.86E-14 -2.00E-01 4.50E-12 3.07E-10 1.86E-14 -1.00E-01 4.50E-12 3.07E-10 1.86E-14 0.00E+00 4.50E-12 3.07E-10 1.88E-14 | | End [Model] InputModel1 | |**********************InputModel2********************************** [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.18E+00 -1.18E+00 -1.19E+00 -3.20E+00 -1.13E+00 -1.13E+00 -1.14E+00 -3.10E+00 -1.08E+00 -1.09E+00 -1.08E+00 -3.00E+00 -1.03E+00 -1.04E+00 -1.03E+00 -2.90E+00 -9.80E-01 -9.88E-01 -9.78E-01 -2.80E+00 -9.29E-01 -9.40E-01 -9.25E-01 -2.70E+00 -8.79E-01 -8.92E-01 -8.72E-01 -2.60E+00 -8.28E-01 -8.44E-01 -8.19E-01 -2.50E+00 -7.78E-01 -7.96E-01 -7.67E-01 -2.40E+00 -7.27E-01 -7.48E-01 -7.14E-01 -2.30E+00 -6.77E-01 -7.00E-01 -6.62E-01 -2.20E+00 -6.27E-01 -6.52E-01 -6.09E-01 -2.10E+00 -5.77E-01 -6.05E-01 -5.57E-01 -2.00E+00 -5.27E-01 -5.57E-01 -5.05E-01 -1.90E+00 -4.78E-01 -5.10E-01 -4.53E-01 -1.80E+00 -4.28E-01 -4.63E-01 -4.01E-01 -1.70E+00 -3.79E-01 -4.17E-01 -3.50E-01 -1.60E+00 -3.31E-01 -3.71E-01 -2.99E-01 -1.50E+00 -2.82E-01 -3.25E-01 -2.49E-01 -1.40E+00 -2.35E-01 -2.80E-01 -2.00E-01 -1.30E+00 -1.89E-01 -2.35E-01 -1.51E-01 -1.20E+00 -1.43E-01 -1.92E-01 -1.05E-01 -1.10E+00 -1.00E-01 -1.49E-01 -6.17E-02 -1.00E+00 -6.10E-02 -1.09E-01 -2.57E-02 -9.00E-01 -2.84E-02 -7.21E-02 -5.08E-03 -8.00E-01 -8.11E-03 -4.03E-02 -4.63E-04 -7.00E-01 -1.36E-03 -1.70E-02 -3.51E-05 -6.00E-01 -1.85E-04 -4.99E-03 -3.28E-06 -5.00E-01 -2.45E-05 -1.12E-03 -9.41E-07 -4.00E-01 -3.72E-06 -2.30E-04 -7.54E-07 -3.00E-01 -1.03E-06 -4.62E-05 -7.24E-07 -2.00E-01 -6.67E-07 -9.36E-06 -7.05E-07 -1.00E-01 -6.07E-07 -2.01E-06 -6.87E-07 0.00E+00 -5.85E-07 -4.39E-07 -6.69E-07 1.00E-01 -5.70E-07 -4.26E-07 -6.52E-07 2.00E-01 -5.55E-07 -4.13E-07 -6.36E-07 3.00E-01 -5.41E-07 -4.02E-07 -6.20E-07 4.00E-01 -5.28E-07 -3.90E-07 -6.05E-07 5.00E-01 -5.15E-07 -3.80E-07 -5.90E-07 6.00E-01 -5.03E-07 -3.69E-07 -5.76E-07 7.00E-01 -4.91E-07 -3.59E-07 -5.62E-07 8.00E-01 -4.79E-07 -3.50E-07 -5.49E-07 9.00E-01 -4.68E-07 -3.40E-07 -5.35E-07 1.00E+00 -4.57E-07 -3.31E-07 -5.23E-07 1.10E+00 -4.46E-07 -3.23E-07 -5.10E-07 1.20E+00 -4.36E-07 -3.14E-07 -4.98E-07 1.30E+00 -4.25E-07 -3.06E-07 -4.87E-07 1.40E+00 -4.15E-07 -2.98E-07 -4.75E-07 1.50E+00 -4.06E-07 -2.89E-07 -4.64E-07 1.60E+00 -3.95E-07 -2.79E-07 -4.53E-07 1.70E+00 -3.84E-07 -2.69E-07 -4.42E-07 1.80E+00 -3.71E-07 -2.57E-07 -4.31E-07 1.90E+00 -3.58E-07 -2.43E-07 -4.20E-07 2.00E+00 -3.42E-07 -2.28E-07 -4.09E-07 2.10E+00 -3.26E-07 -2.12E-07 -3.96E-07 2.20E+00 -3.08E-07 -1.95E-07 -3.82E-07 2.30E+00 -2.88E-07 -1.76E-07 -3.66E-07 2.40E+00 -2.67E-07 -1.55E-07 -3.49E-07 2.50E+00 -2.44E-07 -1.33E-07 -3.30E-07 2.60E+00 -2.19E-07 -1.09E-07 -3.09E-07 2.70E+00 -1.93E-07 -8.42E-08 -2.87E-07 2.80E+00 -1.65E-07 -5.76E-08 -2.63E-07 2.90E+00 -1.35E-07 -2.93E-08 -2.37E-07 3.00E+00 -1.04E-07 4.84E-10 -2.09E-07 3.10E+00 -7.09E-08 4.04E-08 -1.79E-07 3.20E+00 -3.59E-08 8.20E-08 -1.47E-07 3.30E+00 9.13E-10 1.25E-07 -1.14E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 7.06E-06 1.24E-05 2.94E-06 -3.20E+00 5.47E-06 1.05E-05 2.28E-06 -3.10E+00 4.15E-06 8.69E-06 1.93E-06 -3.00E+00 3.11E-06 7.07E-06 1.76E-06 -2.90E+00 2.36E-06 5.65E-06 1.68E-06 -2.80E+00 1.87E-06 4.44E-06 1.64E-06 -2.70E+00 1.60E-06 3.46E-06 1.62E-06 -2.60E+00 1.46E-06 2.72E-06 1.61E-06 -2.50E+00 1.39E-06 2.16E-06 1.59E-06 -2.40E+00 1.36E-06 1.78E-06 1.57E-06 -2.30E+00 1.34E-06 1.53E-06 1.50E-06 -2.20E+00 1.32E-06 1.36E-06 1.42E-06 -2.10E+00 1.29E-06 1.24E-06 1.33E-06 -2.00E+00 1.23E-06 1.15E-06 1.24E-06 -1.90E+00 1.15E-06 1.06E-06 1.15E-06 -1.80E+00 1.07E-06 9.89E-07 1.06E-06 -1.70E+00 9.96E-07 9.17E-07 9.82E-07 -1.60E+00 9.21E-07 8.49E-07 9.03E-07 -1.50E+00 8.47E-07 7.82E-07 8.26E-07 -1.40E+00 7.76E-07 7.18E-07 7.53E-07 -1.30E+00 7.06E-07 6.55E-07 6.82E-07 -1.20E+00 6.39E-07 5.94E-07 6.14E-07 -1.10E+00 5.74E-07 5.35E-07 5.48E-07 -1.00E+00 5.11E-07 4.78E-07 4.86E-07 -9.00E-01 4.50E-07 4.22E-07 4.26E-07 -8.00E-01 3.92E-07 3.68E-07 3.68E-07 -7.00E-01 3.36E-07 3.16E-07 3.14E-07 -6.00E-01 2.81E-07 2.66E-07 2.61E-07 -5.00E-01 2.29E-07 2.17E-07 2.12E-07 -4.00E-01 1.80E-07 1.70E-07 1.65E-07 -3.00E-01 1.32E-07 1.25E-07 1.20E-07 -2.00E-01 8.61E-08 8.20E-08 7.76E-08 -1.00E-01 4.25E-08 4.04E-08 3.77E-08 0.00E+00 9.13E-10 4.84E-10 6.84E-11 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin HOLD Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.40E-01 -7.32E-01 -7.53E-01 -3.20E+00 -7.08E-01 -7.01E-01 -7.19E-01 -3.10E+00 -6.75E-01 -6.70E-01 -6.86E-01 -3.00E+00 -6.43E-01 -6.39E-01 -6.52E-01 -2.90E+00 -6.11E-01 -6.08E-01 -6.18E-01 -2.80E+00 -5.78E-01 -5.77E-01 -5.85E-01 -2.70E+00 -5.46E-01 -5.46E-01 -5.51E-01 -2.60E+00 -5.14E-01 -5.15E-01 -5.17E-01 -2.50E+00 -4.82E-01 -4.84E-01 -4.84E-01 -2.40E+00 -4.50E-01 -4.53E-01 -4.50E-01 -2.30E+00 -4.18E-01 -4.23E-01 -4.17E-01 -2.20E+00 -3.86E-01 -3.92E-01 -3.84E-01 -2.10E+00 -3.54E-01 -3.62E-01 -3.51E-01 -2.00E+00 -3.23E-01 -3.32E-01 -3.18E-01 -1.90E+00 -2.92E-01 -3.02E-01 -2.85E-01 -1.80E+00 -2.61E-01 -2.73E-01 -2.52E-01 -1.70E+00 -2.30E-01 -2.44E-01 -2.20E-01 -1.60E+00 -2.01E-01 -2.16E-01 -1.89E-01 -1.50E+00 -1.72E-01 -1.89E-01 -1.58E-01 -1.40E+00 -1.44E-01 -1.64E-01 -1.28E-01 -1.30E+00 -1.17E-01 -1.38E-01 -9.85E-02 -1.20E+00 -9.05E-02 -1.14E-01 -7.02E-02 -1.10E+00 -6.52E-02 -9.03E-02 -4.36E-02 -1.00E+00 -4.17E-02 -6.76E-02 -2.05E-02 -9.00E-01 -2.14E-02 -4.64E-02 -5.15E-03 -8.00E-01 -7.22E-03 -2.76E-02 -5.45E-04 -7.00E-01 -1.38E-03 -1.29E-02 -4.21E-05 -6.00E-01 -1.94E-04 -4.27E-03 -3.79E-06 -5.00E-01 -2.59E-05 -1.03E-03 -9.82E-07 -4.00E-01 -3.87E-06 -2.14E-04 -7.61E-07 -3.00E-01 -1.02E-06 -4.31E-05 -7.28E-07 -2.00E-01 -6.38E-07 -8.70E-06 -7.09E-07 -1.00E-01 -5.75E-07 -1.84E-06 -6.91E-07 0.00E+00 -5.54E-07 -4.39E-07 -6.73E-07 1.00E-01 -5.38E-07 -4.25E-07 -6.56E-07 2.00E-01 -5.24E-07 -4.13E-07 -6.40E-07 3.00E-01 -5.11E-07 -4.01E-07 -6.24E-07 4.00E-01 -4.98E-07 -3.90E-07 -6.09E-07 5.00E-01 -4.85E-07 -3.79E-07 -5.94E-07 6.00E-01 -4.73E-07 -3.68E-07 -5.80E-07 7.00E-01 -4.61E-07 -3.58E-07 -5.66E-07 8.00E-01 -4.50E-07 -3.49E-07 -5.52E-07 9.00E-01 -4.39E-07 -3.40E-07 -5.39E-07 1.00E+00 -4.28E-07 -3.31E-07 -5.26E-07 1.10E+00 -4.18E-07 -3.22E-07 -5.14E-07 1.20E+00 -4.08E-07 -3.13E-07 -5.02E-07 1.30E+00 -3.98E-07 -3.05E-07 -4.90E-07 1.40E+00 -3.88E-07 -2.97E-07 -4.79E-07 1.50E+00 -3.79E-07 -2.88E-07 -4.67E-07 1.60E+00 -3.69E-07 -2.79E-07 -4.56E-07 1.70E+00 -3.59E-07 -2.69E-07 -4.46E-07 1.80E+00 -3.48E-07 -2.57E-07 -4.35E-07 1.90E+00 -3.36E-07 -2.44E-07 -4.24E-07 2.00E+00 -3.22E-07 -2.29E-07 -4.12E-07 2.10E+00 -3.07E-07 -2.13E-07 -4.00E-07 2.20E+00 -2.90E-07 -1.96E-07 -3.86E-07 2.30E+00 -2.72E-07 -1.76E-07 -3.70E-07 2.40E+00 -2.52E-07 -1.56E-07 -3.53E-07 2.50E+00 -2.31E-07 -1.34E-07 -3.34E-07 2.60E+00 -2.08E-07 -1.10E-07 -3.13E-07 2.70E+00 -1.83E-07 -8.46E-08 -2.91E-07 2.80E+00 -1.57E-07 -5.76E-08 -2.66E-07 2.90E+00 -1.29E-07 -2.90E-08 -2.40E-07 3.00E+00 -9.92E-08 1.16E-09 -2.12E-07 3.10E+00 -6.76E-08 4.03E-08 -1.82E-07 3.20E+00 -3.42E-08 8.13E-08 -1.50E-07 3.30E+00 9.36E-10 1.24E-07 -1.15E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.43E-06 1.16E-06 1.67E-06 -3.20E+00 1.42E-06 1.15E-06 1.65E-06 -3.10E+00 1.41E-06 1.14E-06 1.64E-06 -3.00E+00 1.40E-06 1.13E-06 1.63E-06 -2.90E+00 1.39E-06 1.13E-06 1.61E-06 -2.80E+00 1.38E-06 1.12E-06 1.60E-06 -2.70E+00 1.37E-06 1.11E-06 1.59E-06 -2.60E+00 1.36E-06 1.10E-06 1.57E-06 -2.50E+00 1.35E-06 1.09E-06 1.56E-06 -2.40E+00 1.34E-06 1.09E-06 1.54E-06 -2.30E+00 1.33E-06 1.08E-06 1.49E-06 -2.20E+00 1.32E-06 1.07E-06 1.40E-06 -2.10E+00 1.30E-06 1.06E-06 1.31E-06 -2.00E+00 1.25E-06 1.05E-06 1.22E-06 -1.90E+00 1.18E-06 1.02E-06 1.13E-06 -1.80E+00 1.11E-06 9.66E-07 1.05E-06 -1.70E+00 1.03E-06 9.04E-07 9.67E-07 -1.60E+00 9.52E-07 8.39E-07 8.88E-07 -1.50E+00 8.77E-07 7.75E-07 8.12E-07 -1.40E+00 8.04E-07 7.11E-07 7.39E-07 -1.30E+00 7.32E-07 6.49E-07 6.69E-07 -1.20E+00 6.63E-07 5.89E-07 6.02E-07 -1.10E+00 5.96E-07 5.30E-07 5.37E-07 -1.00E+00 5.31E-07 4.73E-07 4.75E-07 -9.00E-01 4.68E-07 4.18E-07 4.16E-07 -8.00E-01 4.08E-07 3.64E-07 3.60E-07 -7.00E-01 3.49E-07 3.13E-07 3.06E-07 -6.00E-01 2.93E-07 2.63E-07 2.54E-07 -5.00E-01 2.39E-07 2.15E-07 2.06E-07 -4.00E-01 1.87E-07 1.68E-07 1.60E-07 -3.00E-01 1.38E-07 1.24E-07 1.16E-07 -2.00E-01 9.00E-08 8.13E-08 7.50E-08 -1.00E-01 4.44E-08 4.03E-08 3.64E-08 0.00E+00 9.36E-10 1.16E-09 4.00E-11 | | End [Model] InputModel3 | |**********************OutModel********************************** [Model] OutModel Model_type 3-state | Model for pin SO C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -1.30E+00 0.00E+00 0.00E+00 0.00E+00 -1.25E+00 0.00E+00 0.00E+00 0.00E+00 -1.20E+00 0.00E+00 0.00E+00 -3.40E-05 -1.15E+00 0.00E+00 0.00E+00 1.21E-03 -1.10E+00 3.89E-04 0.00E+00 1.23E-03 -1.00E+00 6.06E-04 6.14E-04 3.55E-04 -9.00E-01 -5.60E-05 2.61E-04 -1.64E-02 -8.00E-01 -7.48E-03 1.80E-04 -2.03E-02 -7.00E-01 -1.22E-02 -4.75E-04 -1.89E-02 -6.00E-01 -1.18E-02 -6.08E-03 -1.66E-02 -5.00E-01 -1.01E-02 -6.84E-03 -1.40E-02 -4.00E-01 -8.11E-03 -5.81E-03 -1.11E-02 -3.00E-01 -6.04E-03 -4.38E-03 -8.33E-03 -2.00E-01 -4.00E-03 -2.89E-03 -5.53E-03 -1.00E-01 -2.01E-03 -1.44E-03 -2.78E-03 0.00E+00 -7.42E-05 -4.44E-05 -8.20E-05 1.00E-01 1.80E-03 1.29E-03 2.54E-03 2.00E-01 3.61E-03 2.59E-03 5.09E-03 3.00E-01 5.32E-03 3.80E-03 7.50E-03 4.00E-01 6.93E-03 4.93E-03 9.79E-03 5.00E-01 8.44E-03 5.99E-03 1.19E-02 6.00E-01 9.83E-03 6.97E-03 1.39E-02 7.00E-01 1.11E-02 7.86E-03 1.57E-02 8.00E-01 1.23E-02 8.66E-03 1.73E-02 9.00E-01 1.33E-02 9.36E-03 1.87E-02 1.00E+00 1.42E-02 9.98E-03 2.00E-02 1.10E+00 1.49E-02 1.05E-02 2.10E-02 1.20E+00 1.55E-02 1.09E-02 2.19E-02 1.30E+00 1.61E-02 1.13E-02 2.25E-02 1.40E+00 1.65E-02 1.16E-02 2.31E-02 1.50E+00 1.68E-02 1.18E-02 2.35E-02 1.60E+00 1.71E-02 1.20E-02 2.39E-02 1.70E+00 1.73E-02 1.21E-02 2.41E-02 1.80E+00 1.74E-02 1.22E-02 2.43E-02 1.90E+00 1.76E-02 1.23E-02 2.45E-02 2.00E+00 1.77E-02 1.24E-02 2.47E-02 2.10E+00 1.78E-02 1.25E-02 2.48E-02 2.20E+00 1.79E-02 1.26E-02 2.49E-02 2.30E+00 1.79E-02 1.26E-02 2.50E-02 2.40E+00 1.80E-02 1.27E-02 2.51E-02 2.50E+00 1.81E-02 1.28E-02 2.51E-02 2.60E+00 1.81E-02 1.28E-02 2.52E-02 2.70E+00 1.82E-02 1.29E-02 2.53E-02 2.80E+00 1.82E-02 1.29E-02 2.53E-02 2.90E+00 1.83E-02 1.29E-02 2.54E-02 3.00E+00 1.83E-02 1.30E-02 2.54E-02 3.10E+00 1.84E-02 1.30E-02 2.55E-02 3.20E+00 1.84E-02 1.31E-02 2.55E-02 3.30E+00 1.85E-02 1.31E-02 2.56E-02 3.40E+00 1.85E-02 1.31E-02 2.56E-02 3.50E+00 1.85E-02 1.31E-02 2.57E-02 3.60E+00 1.86E-02 1.31E-02 2.57E-02 3.70E+00 1.86E-02 1.30E-02 2.57E-02 3.80E+00 1.86E-02 1.31E-02 2.58E-02 3.90E+00 1.86E-02 1.33E-02 2.58E-02 4.00E+00 1.85E-02 1.36E-02 2.58E-02 4.10E+00 1.82E-02 1.38E-02 2.59E-02 4.20E+00 1.82E-02 1.42E-02 2.59E-02 4.30E+00 1.84E-02 1.45E-02 2.59E-02 4.40E+00 1.86E-02 1.49E-02 2.59E-02 4.50E+00 1.88E-02 1.52E-02 2.56E-02 4.60E+00 1.91E-02 1.60E-02 2.56E-02 4.70E+00 1.94E-02 1.69E-02 2.57E-02 4.80E+00 1.98E-02 1.77E-02 2.59E-02 4.90E+00 2.04E-02 1.85E-02 2.61E-02 5.00E+00 2.29E-02 1.92E-02 2.64E-02 5.10E+00 2.39E-02 2.00E-02 2.66E-02 5.20E+00 2.48E-02 2.08E-02 2.70E-02 5.30E+00 2.58E-02 2.16E-02 2.84E-02 5.40E+00 2.68E-02 2.24E-02 2.96E-02 | [GND_clamp] | -3.30E+00 -9.00E-01 -8.73E-01 -9.32E-01 -3.20E+00 -8.62E-01 -8.38E-01 -8.91E-01 -3.10E+00 -8.24E-01 -8.02E-01 -8.50E-01 -3.00E+00 -7.86E-01 -7.67E-01 -8.09E-01 -2.90E+00 -7.47E-01 -7.32E-01 -7.68E-01 -2.80E+00 -7.09E-01 -6.97E-01 -7.27E-01 -2.70E+00 -6.71E-01 -6.62E-01 -6.86E-01 -2.60E+00 -6.33E-01 -6.27E-01 -6.45E-01 -2.50E+00 -5.95E-01 -5.92E-01 -6.04E-01 -2.40E+00 -5.57E-01 -5.57E-01 -5.63E-01 -2.30E+00 -5.20E-01 -5.22E-01 -5.22E-01 -2.20E+00 -4.82E-01 -4.88E-01 -4.82E-01 -2.10E+00 -4.44E-01 -4.53E-01 -4.41E-01 -2.00E+00 -4.07E-01 -4.19E-01 -4.01E-01 -1.90E+00 -3.70E-01 -3.84E-01 -3.61E-01 -1.80E+00 -3.32E-01 -3.50E-01 -3.21E-01 -1.70E+00 -2.96E-01 -3.16E-01 -2.81E-01 -1.60E+00 -2.59E-01 -2.83E-01 -2.42E-01 -1.50E+00 -2.23E-01 -2.49E-01 -2.03E-01 -1.40E+00 -1.87E-01 -2.16E-01 -1.65E-01 -1.30E+00 -1.52E-01 -1.84E-01 -1.27E-01 -1.20E+00 -1.18E-01 -1.52E-01 -9.08E-02 -1.10E+00 -8.55E-02 -1.21E-01 -5.67E-02 -1.00E+00 -5.51E-02 -9.15E-02 -2.72E-02 -9.00E-01 -2.89E-02 -6.38E-02 -7.34E-03 -8.00E-01 -1.04E-02 -3.91E-02 -8.94E-04 -7.00E-01 -2.22E-03 -1.94E-02 -7.79E-05 -6.00E-01 -3.47E-04 -7.03E-03 -6.49E-06 -5.00E-01 -5.04E-05 -1.88E-03 -5.39E-07 -4.00E-01 -7.20E-06 -4.31E-04 -4.48E-08 -3.00E-01 -1.03E-06 -9.36E-05 -3.72E-09 -2.00E-01 -1.44E-07 -1.95E-05 -3.10E-10 -1.00E-01 -1.80E-08 -3.49E-06 -2.73E-11 0.00E+00 -7.03E-10 -1.06E-06 -3.65E-12 1.00E-01 -7.03E-10 -1.06E-06 -3.44E-12 2.00E-01 -7.03E-10 -1.06E-06 -3.25E-12 3.00E-01 -7.03E-10 -1.06E-06 -3.11E-12 4.00E-01 -7.02E-10 -1.06E-06 -2.83E-12 5.00E-01 -7.02E-10 -1.06E-06 -2.66E-12 6.00E-01 -7.02E-10 -1.06E-06 -2.44E-12 7.00E-01 -7.02E-10 -1.06E-06 -2.33E-12 8.00E-01 -7.02E-10 -1.06E-06 -2.11E-12 9.00E-01 -7.01E-10 -1.06E-06 -1.78E-12 1.00E+00 -7.01E-10 -1.06E-06 -1.78E-12 1.10E+00 -7.01E-10 -1.06E-06 -1.55E-12 1.20E+00 -7.01E-10 -1.06E-06 -1.33E-12 1.30E+00 -7.01E-10 -1.06E-06 -8.88E-13 1.40E+00 -7.01E-10 -1.06E-06 -8.88E-13 1.50E+00 -7.00E-10 -1.06E-06 -6.66E-13 1.60E+00 -7.00E-10 -1.06E-06 -4.44E-13 1.70E+00 -7.00E-10 -1.06E-06 -2.22E-13 1.80E+00 -7.00E-10 -1.06E-06 0 1.90E+00 -7.00E-10 -1.06E-06 0 2.00E+00 -6.99E-10 -1.06E-06 0 2.10E+00 -6.99E-10 -1.06E-06 4.44E-13 2.20E+00 -6.99E-10 -1.06E-06 8.88E-13 2.30E+00 -6.99E-10 -1.06E-06 8.88E-13 2.40E+00 -6.99E-10 -1.06E-06 1.33E-12 2.50E+00 -6.99E-10 -1.06E-06 1.33E-12 2.60E+00 -6.98E-10 -1.06E-06 1.78E-12 2.70E+00 -6.98E-10 -1.05E-06 1.78E-12 2.80E+00 -6.98E-10 -1.03E-06 1.78E-12 2.90E+00 -6.97E-10 -8.67E-07 1.78E-12 3.00E+00 -6.96E-10 4.44E-12 2.22E-12 3.10E+00 -6.88E-10 4.77E-06 2.22E-12 3.20E+00 -6.16E-10 3.08E-05 2.66E-12 3.30E+00 3.11E-12 1.69E-04 2.66E-12 | [Pullup] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -6.91E-03 -3.19E-03 -1.79E-02 -3.20E+00 -6.63E-03 -3.08E-03 -1.77E-02 -3.10E+00 -6.36E-03 -2.95E-03 -1.74E-02 -3.00E+00 -6.08E-03 -2.83E-03 -1.71E-02 -2.90E+00 -5.82E-03 -2.71E-03 -1.68E-02 -2.80E+00 -5.55E-03 -2.59E-03 -1.65E-02 -2.70E+00 -5.29E-03 -2.47E-03 -1.60E-02 -2.60E+00 -5.03E-03 -2.37E-03 -1.57E-02 -2.50E+00 -4.77E-03 -2.30E-03 -1.54E-02 -2.40E+00 -4.53E-03 -2.19E-03 -1.51E-02 -2.30E+00 -4.28E-03 -2.07E-03 -1.47E-02 -2.20E+00 -4.04E-03 -1.95E-03 -1.43E-02 -2.10E+00 -3.78E-03 -1.84E-03 -1.39E-02 -2.00E+00 -3.54E-03 -1.74E-03 -1.35E-02 -1.90E+00 -3.30E-03 -1.62E-03 -1.30E-02 -1.80E+00 -3.07E-03 -1.50E-03 -1.25E-02 -1.70E+00 -2.81E-03 -1.36E-03 -1.17E-02 -1.60E+00 -1.44E-03 -4.96E-04 -5.67E-03 -1.50E+00 1.47E-03 8.71E-04 2.48E-03 -1.40E+00 1.97E-03 1.15E-03 5.73E-03 -1.30E+00 2.53E-03 1.47E-03 6.95E-03 -1.20E+00 3.13E-03 1.90E-03 8.12E-03 -1.10E+00 3.74E-03 2.38E-03 9.47E-03 -1.00E+00 4.47E-03 2.71E-03 1.21E-02 -9.00E-01 5.97E-03 2.66E-03 1.60E-02 -8.00E-01 8.86E-03 3.02E-03 1.70E-02 -7.00E-01 1.06E-02 4.33E-03 1.53E-02 -6.00E-01 9.70E-03 5.93E-03 1.32E-02 -5.00E-01 8.17E-03 5.95E-03 1.10E-02 -4.00E-01 6.47E-03 4.93E-03 8.65E-03 -3.00E-01 4.76E-03 3.68E-03 6.41E-03 -2.00E-01 3.10E-03 2.42E-03 4.21E-03 -1.00E-01 1.49E-03 1.18E-03 2.06E-03 1.74E-14 -5.88E-05 -4.87E-06 -2.98E-05 1.00E-01 -1.55E-03 -1.14E-03 -2.05E-03 2.00E-01 -2.99E-03 -2.23E-03 -4.01E-03 3.00E-01 -4.36E-03 -3.27E-03 -5.89E-03 4.00E-01 -5.68E-03 -4.26E-03 -7.68E-03 5.00E-01 -6.92E-03 -5.19E-03 -9.38E-03 6.00E-01 -8.10E-03 -6.08E-03 -1.10E-02 7.00E-01 -9.21E-03 -6.90E-03 -1.25E-02 8.00E-01 -1.02E-02 -7.68E-03 -1.39E-02 9.00E-01 -1.12E-02 -8.40E-03 -1.52E-02 1.00E+00 -1.21E-02 -9.07E-03 -1.64E-02 1.10E+00 -1.29E-02 -9.68E-03 -1.75E-02 1.20E+00 -1.37E-02 -1.02E-02 -1.85E-02 1.30E+00 -1.43E-02 -1.07E-02 -1.94E-02 1.40E+00 -1.49E-02 -1.12E-02 -2.02E-02 1.50E+00 -1.55E-02 -1.16E-02 -2.08E-02 1.60E+00 -1.59E-02 -1.19E-02 -2.15E-02 1.70E+00 -1.64E-02 -1.23E-02 -2.20E-02 1.80E+00 -1.67E-02 -1.25E-02 -2.25E-02 1.90E+00 -1.71E-02 -1.28E-02 -2.29E-02 2.00E+00 -1.73E-02 -1.30E-02 -2.33E-02 2.10E+00 -1.76E-02 -1.32E-02 -2.36E-02 2.20E+00 -1.78E-02 -1.34E-02 -2.39E-02 2.30E+00 -1.80E-02 -1.35E-02 -2.42E-02 2.40E+00 -1.82E-02 -1.37E-02 -2.44E-02 2.50E+00 -1.84E-02 -1.38E-02 -2.46E-02 2.60E+00 -1.85E-02 -1.39E-02 -2.48E-02 2.70E+00 -1.87E-02 -1.41E-02 -2.50E-02 2.80E+00 -1.88E-02 -1.42E-02 -2.52E-02 2.90E+00 -1.90E-02 -1.43E-02 -2.54E-02 3.00E+00 -1.91E-02 -1.44E-02 -2.55E-02 3.10E+00 -1.92E-02 -1.45E-02 -2.56E-02 3.20E+00 -1.93E-02 -1.46E-02 -2.58E-02 3.30E+00 -1.94E-02 -1.47E-02 -2.59E-02 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.08E-01 2.01E-01 2.16E-01 -3.20E+00 2.00E-01 1.93E-01 2.07E-01 -3.10E+00 1.91E-01 1.86E-01 1.98E-01 -3.00E+00 1.83E-01 1.78E-01 1.88E-01 -2.90E+00 1.74E-01 1.71E-01 1.79E-01 -2.80E+00 1.66E-01 1.63E-01 1.69E-01 -2.70E+00 1.57E-01 1.55E-01 1.60E-01 -2.60E+00 1.49E-01 1.48E-01 1.50E-01 -2.50E+00 1.41E-01 1.40E-01 1.41E-01 -2.40E+00 1.32E-01 1.33E-01 1.31E-01 -2.30E+00 1.24E-01 1.25E-01 1.22E-01 -2.20E+00 1.15E-01 1.18E-01 1.13E-01 -2.10E+00 1.07E-01 1.10E-01 1.03E-01 -2.00E+00 9.85E-02 1.03E-01 9.41E-02 -1.90E+00 9.01E-02 9.56E-02 8.48E-02 -1.80E+00 8.18E-02 8.82E-02 7.56E-02 -1.70E+00 7.35E-02 8.08E-02 6.64E-02 -1.60E+00 6.53E-02 7.35E-02 5.73E-02 -1.50E+00 5.72E-02 6.62E-02 4.83E-02 -1.40E+00 4.91E-02 5.89E-02 3.94E-02 -1.30E+00 4.11E-02 5.18E-02 3.06E-02 -1.20E+00 3.33E-02 4.47E-02 2.21E-02 -1.10E+00 2.56E-02 3.77E-02 1.40E-02 -1.00E+00 1.83E-02 3.08E-02 6.89E-03 -9.00E-01 1.15E-02 2.42E-02 1.84E-03 -8.00E-01 5.63E-03 1.78E-02 1.87E-04 -7.00E-01 1.71E-03 1.19E-02 1.24E-05 -6.00E-01 2.81E-04 6.72E-03 7.81E-07 -5.00E-01 3.44E-05 2.85E-03 4.92E-08 -4.00E-01 3.99E-06 8.11E-04 3.10E-09 -3.00E-01 4.59E-07 1.69E-04 1.99E-10 -2.00E-01 5.22E-08 3.08E-05 1.60E-11 -1.00E-01 5.39E-09 4.77E-06 4.88E-12 0.00E+00 3.11E-12 4.44E-12 3.55E-12 | | [Ramp] | variable typ min max dV/dt_f 2.03V/23.4ns 1.82V/25.0ns 2.18V/19.27ns dV/dt_r 1.93V/25.5ns 1.79V/24.0ns 2.13V/20.75ns R_load = 1k | | End [Model] OutModel | | End [Component] SPI_Bus_serial_EEPROM_@3.3V | [End]