|************************************************************************ [IBIS Ver] 3.2 [File name] 24c64ts_22v_rev_f.ibs |24c64=abbr chip name,ts=TSSOP,22v=2.2V Vcc [File Rev] 2.0 [Date] 22-June-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C64 rev.F in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 64K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.53E-01 -3.78E-01 -3.20E-01 -2.10E+00 -3.24E-01 -3.49E-01 -2.91E-01 -2.00E+00 -2.95E-01 -3.20E-01 -2.63E-01 -1.90E+00 -2.66E-01 -2.92E-01 -2.34E-01 -1.80E+00 -2.37E-01 -2.64E-01 -2.06E-01 -1.70E+00 -2.09E-01 -2.37E-01 -1.78E-01 -1.60E+00 -1.81E-01 -2.09E-01 -1.51E-01 -1.50E+00 -1.54E-01 -1.82E-01 -1.24E-01 -1.40E+00 -1.27E-01 -1.56E-01 -9.78E-02 -1.30E+00 -1.01E-01 -1.30E-01 -7.26E-02 -1.20E+00 -7.60E-02 -1.06E-01 -4.91E-02 -1.10E+00 -5.30E-02 -8.22E-02 -2.83E-02 -1.00E+00 -3.27E-02 -6.05E-02 -1.24E-02 -9.50E-01 -2.41E-02 -5.04E-02 -7.03E-03 -9.00E-01 -1.68E-02 -4.11E-02 -3.59E-03 -8.50E-01 -1.09E-02 -3.26E-02 -1.69E-03 -8.00E-01 -6.67E-03 -2.51E-02 -7.54E-04 -7.50E-01 -3.82E-03 -1.86E-02 -3.33E-04 -7.00E-01 -2.09E-03 -1.33E-02 -1.51E-04 -6.50E-01 -1.11E-03 -9.14E-03 -7.23E-05 -6.00E-01 -5.78E-04 -6.06E-03 -3.86E-05 -5.50E-01 -3.00E-04 -3.90E-03 -2.37E-05 -5.00E-01 -1.57E-04 -2.45E-03 -1.66E-05 -4.50E-01 -8.35E-05 -1.51E-03 -1.29E-05 -4.00E-01 -4.56E-05 -9.19E-04 -1.05E-05 -3.50E-01 -2.58E-05 -5.53E-04 -8.72E-06 -3.00E-01 -1.53E-05 -3.28E-04 -7.19E-06 -2.50E-01 -9.41E-06 -1.92E-04 -5.78E-06 -2.00E-01 -5.89E-06 -1.10E-04 -4.43E-06 -1.50E-01 -3.58E-06 -5.96E-05 -3.12E-06 -1.00E-01 -1.89E-06 -2.92E-05 -1.83E-06 -5.00E-02 -5.30E-07 -1.07E-05 -5.75E-07 0.00E+00 6.72E-07 7.27E-07 6.89E-07 5.00E-02 1.70E-06 1.40E-06 1.92E-06 1.00E-01 2.70E-06 2.05E-06 3.12E-06 1.50E-01 3.68E-06 2.68E-06 4.30E-06 2.00E-01 4.63E-06 3.29E-06 5.44E-06 2.50E-01 5.56E-06 3.88E-06 6.56E-06 3.00E-01 6.47E-06 4.45E-06 7.64E-06 3.50E-01 7.34E-06 5.00E-06 8.70E-06 4.00E-01 8.20E-06 5.53E-06 9.73E-06 4.50E-01 9.03E-06 6.03E-06 1.07E-05 5.00E-01 9.83E-06 6.52E-06 1.17E-05 5.50E-01 1.14E-05 7.43E-06 1.35E-05 6.00E-01 1.28E-05 8.23E-06 1.53E-05 6.50E-01 1.41E-05 7.75E-07 1.69E-05 7.00E-01 1.54E-05 7.66E-07 1.84E-05 7.50E-01 1.65E-05 7.64E-07 1.98E-05 8.00E-01 7.10E-07 7.63E-07 7.30E-07 8.50E-01 1.45E-05 6.50E-07 1.72E-05 9.00E-01 1.51E-05 6.48E-07 1.80E-05 9.50E-01 1.57E-05 6.46E-07 1.87E-05 1.00E+00 1.61E-05 6.46E-07 1.93E-05 1.05E+00 7.37E-07 6.45E-07 2.00E-05 1.10E+00 7.37E-07 6.45E-07 2.06E-05 1.15E+00 7.37E-07 6.45E-07 2.12E-05 1.20E+00 7.37E-07 6.45E-07 2.18E-05 1.25E+00 7.37E-07 6.45E-07 2.23E-05 1.30E+00 7.37E-07 6.45E-07 2.28E-05 1.35E+00 7.37E-07 6.45E-07 2.33E-05 1.40E+00 7.37E-07 6.45E-07 6.93E-07 1.45E+00 7.37E-07 6.45E-07 6.93E-07 1.50E+00 7.37E-07 6.45E-07 6.93E-07 1.60E+00 7.37E-07 6.45E-07 6.93E-07 1.70E+00 7.37E-07 6.45E-07 6.93E-07 1.80E+00 7.37E-07 6.45E-07 6.93E-07 1.90E+00 7.37E-07 6.45E-07 6.93E-07 2.00E+00 7.37E-07 6.45E-07 6.93E-07 2.10E+00 7.37E-07 6.45E-07 6.93E-07 2.20E+00 7.37E-07 6.45E-07 6.93E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 7.10E-07 7.63E-07 7.30E-07 -2.10E+00 7.10E-07 7.63E-07 7.30E-07 -2.00E+00 7.10E-07 7.63E-07 7.30E-07 -1.90E+00 7.10E-07 7.63E-07 7.30E-07 -1.80E+00 7.10E-07 7.63E-07 7.30E-07 -1.70E+00 7.10E-07 7.63E-07 7.30E-07 -1.60E+00 7.10E-07 7.63E-07 7.30E-07 -1.50E+00 7.10E-07 7.63E-07 7.30E-07 -1.40E+00 7.10E-07 7.63E-07 7.30E-07 -1.30E+00 7.10E-07 7.63E-07 7.30E-07 -1.20E+00 7.10E-07 7.63E-07 7.30E-07 -1.10E+00 7.10E-07 7.63E-07 7.30E-07 -1.00E+00 7.10E-07 7.63E-07 7.30E-07 -9.00E-01 7.10E-07 7.63E-07 7.30E-07 -8.00E-01 7.10E-07 7.63E-07 7.30E-07 -7.00E-01 7.10E-07 7.63E-07 7.30E-07 -6.00E-01 7.10E-07 7.63E-07 7.30E-07 -5.00E-01 7.10E-07 7.63E-07 7.30E-07 -4.00E-01 7.10E-07 7.63E-07 7.30E-07 -3.00E-01 7.10E-07 7.63E-07 7.30E-07 -2.00E-01 7.10E-07 7.63E-07 7.30E-07 -1.00E-01 7.10E-07 7.63E-07 7.30E-07 0.00E+00 7.10E-07 7.63E-07 7.30E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.44E-01 -3.73E-01 -3.20E-01 -2.10E+00 -3.16E-01 -3.45E-01 -2.92E-01 -2.00E+00 -2.88E-01 -3.18E-01 -2.64E-01 -1.90E+00 -2.61E-01 -2.91E-01 -2.36E-01 -1.80E+00 -2.33E-01 -2.64E-01 -2.08E-01 -1.70E+00 -2.06E-01 -2.37E-01 -1.81E-01 -1.60E+00 -1.79E-01 -2.10E-01 -1.54E-01 -1.50E+00 -1.53E-01 -1.84E-01 -1.27E-01 -1.40E+00 -1.27E-01 -1.58E-01 -1.01E-01 -1.30E+00 -1.01E-01 -1.33E-01 -7.57E-02 -1.20E+00 -7.70E-02 -1.09E-01 -5.17E-02 -1.10E+00 -5.40E-02 -8.51E-02 -3.00E-02 -1.00E+00 -3.34E-02 -6.30E-02 -1.27E-02 -9.50E-01 -2.44E-02 -5.26E-02 -6.85E-03 -9.00E-01 -1.66E-02 -4.29E-02 -3.16E-03 -8.50E-01 -1.04E-02 -3.39E-02 -1.29E-03 -8.00E-01 -5.93E-03 -2.58E-02 -4.97E-04 -7.50E-01 -3.09E-03 -1.88E-02 -1.92E-04 -7.00E-01 -1.51E-03 -1.30E-02 -7.99E-05 -6.50E-01 -7.06E-04 -8.52E-03 -3.87E-05 -6.00E-01 -3.27E-04 -5.30E-03 -2.31E-05 -5.50E-01 -1.53E-04 -3.16E-03 -1.67E-05 -5.00E-01 -7.33E-05 -1.82E-03 -1.35E-05 -4.50E-01 -3.72E-05 -1.02E-03 -1.15E-05 -4.00E-01 -2.05E-05 -5.68E-04 -9.88E-06 -3.50E-01 -1.24E-05 -3.12E-04 -8.42E-06 -3.00E-01 -8.23E-06 -1.70E-04 -7.04E-06 -2.50E-01 -5.73E-06 -9.20E-05 -5.69E-06 -2.00E-01 -4.01E-06 -4.87E-05 -4.37E-06 -1.50E-01 -2.65E-06 -2.48E-05 -3.06E-06 -1.00E-01 -1.46E-06 -1.14E-05 -1.78E-06 -5.00E-02 -3.50E-07 -3.75E-06 -5.27E-07 0.00E+00 6.01E-07 5.07E-07 6.00E-07 5.00E-02 1.63E-06 1.18E-06 1.83E-06 1.00E-01 2.63E-06 1.83E-06 3.02E-06 1.50E-01 3.61E-06 2.46E-06 4.19E-06 2.00E-01 4.56E-06 3.07E-06 5.33E-06 2.50E-01 5.49E-06 3.66E-06 6.44E-06 3.00E-01 6.39E-06 4.23E-06 7.52E-06 3.50E-01 7.27E-06 4.78E-06 8.57E-06 4.00E-01 8.13E-06 5.30E-06 9.60E-06 4.50E-01 8.96E-06 5.81E-06 1.06E-05 5.00E-01 9.76E-06 6.30E-06 1.16E-05 5.50E-01 1.13E-05 7.20E-06 1.34E-05 6.00E-01 1.27E-05 8.00E-06 1.51E-05 6.50E-01 1.41E-05 5.45E-07 1.68E-05 7.00E-01 1.53E-05 5.36E-07 1.83E-05 7.50E-01 1.64E-05 5.34E-07 1.97E-05 8.00E-01 6.35E-07 5.33E-07 6.35E-07 8.50E-01 1.45E-05 6.83E-07 1.73E-05 9.00E-01 1.51E-05 6.81E-07 1.80E-05 9.50E-01 1.57E-05 6.79E-07 1.87E-05 1.00E+00 1.61E-05 6.79E-07 1.94E-05 1.05E+00 7.85E-07 6.78E-07 2.00E-05 1.10E+00 7.85E-07 6.78E-07 2.06E-05 1.15E+00 7.85E-07 6.78E-07 2.12E-05 1.20E+00 7.85E-07 6.78E-07 2.18E-05 1.25E+00 7.85E-07 6.78E-07 2.23E-05 1.30E+00 7.85E-07 6.78E-07 2.29E-05 1.35E+00 7.85E-07 6.78E-07 2.33E-05 1.40E+00 7.85E-07 6.78E-07 7.43E-07 1.45E+00 7.85E-07 6.78E-07 7.43E-07 1.50E+00 7.85E-07 6.78E-07 7.43E-07 1.60E+00 7.85E-07 6.78E-07 7.43E-07 1.70E+00 7.85E-07 6.78E-07 7.43E-07 1.80E+00 7.85E-07 6.78E-07 7.43E-07 1.90E+00 7.85E-07 6.78E-07 7.43E-07 2.00E+00 7.85E-07 6.78E-07 7.43E-07 2.10E+00 7.85E-07 6.78E-07 7.43E-07 2.20E+00 7.85E-07 6.78E-07 7.43E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 6.35E-07 5.33E-07 6.35E-07 -2.10E+00 6.35E-07 5.33E-07 6.35E-07 -2.00E+00 6.35E-07 5.33E-07 6.35E-07 -1.90E+00 6.35E-07 5.33E-07 6.35E-07 -1.80E+00 6.35E-07 5.33E-07 6.35E-07 -1.70E+00 6.35E-07 5.33E-07 6.35E-07 -1.60E+00 6.35E-07 5.33E-07 6.35E-07 -1.50E+00 6.35E-07 5.33E-07 6.35E-07 -1.40E+00 6.35E-07 5.33E-07 6.35E-07 -1.30E+00 6.35E-07 5.33E-07 6.35E-07 -1.20E+00 6.35E-07 5.33E-07 6.35E-07 -1.10E+00 6.35E-07 5.33E-07 6.35E-07 -1.00E+00 6.35E-07 5.33E-07 6.35E-07 -9.00E-01 6.35E-07 5.33E-07 6.35E-07 -8.00E-01 6.35E-07 5.33E-07 6.35E-07 -7.00E-01 6.35E-07 5.33E-07 6.35E-07 -6.00E-01 6.35E-07 5.33E-07 6.35E-07 -5.00E-01 6.35E-07 5.33E-07 6.35E-07 -4.00E-01 6.35E-07 5.33E-07 6.35E-07 -3.00E-01 6.35E-07 5.33E-07 6.35E-07 -2.00E-01 6.35E-07 5.33E-07 6.35E-07 -1.00E-01 6.35E-07 5.33E-07 6.35E-07 0.00E+00 6.35E-07 5.33E-07 6.35E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.86E-01 -5.71E-01 -4.30E-01 -2.10E+00 -4.46E-01 -5.28E-01 -3.92E-01 -2.00E+00 -4.06E-01 -4.85E-01 -3.53E-01 -1.90E+00 -3.66E-01 -4.42E-01 -3.15E-01 -1.80E+00 -3.27E-01 -4.00E-01 -2.77E-01 -1.70E+00 -2.87E-01 -3.58E-01 -2.40E-01 -1.60E+00 -2.49E-01 -3.17E-01 -2.03E-01 -1.50E+00 -2.11E-01 -2.76E-01 -1.66E-01 -1.40E+00 -1.74E-01 -2.36E-01 -1.31E-01 -1.30E+00 -1.37E-01 -1.97E-01 -9.66E-02 -1.20E+00 -1.03E-01 -1.59E-01 -6.44E-02 -1.10E+00 -7.05E-02 -1.23E-01 -3.58E-02 -1.00E+00 -4.21E-02 -8.92E-02 -1.42E-02 -9.50E-01 -3.00E-02 -7.36E-02 -7.36E-03 -9.00E-01 -2.00E-02 -5.92E-02 -3.33E-03 -8.50E-01 -1.22E-02 -4.60E-02 -1.37E-03 -8.00E-01 -6.82E-03 -3.44E-02 -5.37E-04 -7.50E-01 -3.54E-03 -2.46E-02 -2.12E-04 -7.00E-01 -1.74E-03 -1.67E-02 -8.80E-05 -6.50E-01 -8.33E-04 -1.08E-02 -4.12E-05 -6.00E-01 -3.95E-04 -6.71E-03 -2.31E-05 -5.50E-01 -1.88E-04 -4.01E-03 -1.56E-05 -5.00E-01 -9.17E-05 -2.34E-03 -1.21E-05 -4.50E-01 -4.65E-05 -1.34E-03 -1.01E-05 -4.00E-01 -2.51E-05 -7.55E-04 -8.54E-06 -3.50E-01 -1.47E-05 -4.23E-04 -7.24E-06 -3.00E-01 -9.31E-06 -2.35E-04 -6.03E-06 -2.50E-01 -6.24E-06 -1.29E-04 -4.85E-06 -2.00E-01 -4.25E-06 -6.96E-05 -3.70E-06 -1.50E-01 -2.75E-06 -3.59E-05 -2.57E-06 -1.00E-01 -1.50E-06 -1.67E-05 -1.46E-06 -5.00E-02 -3.68E-07 -5.72E-06 -3.70E-07 0.00E+00 6.03E-07 4.94E-07 5.95E-07 5.00E-02 1.64E-06 1.14E-06 1.84E-06 1.00E-01 2.65E-06 1.77E-06 3.07E-06 1.50E-01 3.63E-06 2.38E-06 4.26E-06 2.00E-01 4.60E-06 2.97E-06 5.42E-06 2.50E-01 5.54E-06 3.54E-06 6.56E-06 3.00E-01 6.45E-06 4.09E-06 7.67E-06 3.50E-01 7.34E-06 4.61E-06 8.75E-06 4.00E-01 8.21E-06 5.12E-06 9.81E-06 4.50E-01 9.06E-06 5.61E-06 1.08E-05 5.00E-01 9.88E-06 6.08E-06 1.18E-05 5.50E-01 1.15E-05 6.95E-06 1.37E-05 6.00E-01 1.29E-05 7.56E-06 1.56E-05 6.50E-01 1.43E-05 5.37E-07 1.73E-05 7.00E-01 1.56E-05 5.29E-07 1.88E-05 7.50E-01 1.68E-05 5.28E-07 2.03E-05 8.00E-01 6.46E-07 5.28E-07 6.43E-07 8.50E-01 1.46E-05 6.51E-07 1.70E-05 9.00E-01 1.53E-05 6.46E-07 1.78E-05 9.50E-01 1.59E-05 6.44E-07 1.85E-05 1.00E+00 1.64E-05 6.43E-07 1.92E-05 1.05E+00 1.70E-05 6.43E-07 1.98E-05 1.10E+00 7.46E-07 6.42E-07 2.05E-05 1.15E+00 7.46E-07 6.42E-07 2.11E-05 1.20E+00 7.46E-07 6.42E-07 2.16E-05 1.25E+00 7.46E-07 6.42E-07 2.22E-05 1.30E+00 7.46E-07 6.42E-07 2.27E-05 1.35E+00 7.46E-07 6.43E-07 2.32E-05 1.40E+00 7.46E-07 6.43E-07 7.07E-07 1.45E+00 7.46E-07 6.43E-07 7.07E-07 1.50E+00 7.46E-07 6.43E-07 7.07E-07 1.60E+00 7.46E-07 6.43E-07 7.07E-07 1.70E+00 7.46E-07 6.43E-07 7.07E-07 1.80E+00 7.46E-07 6.43E-07 7.07E-07 1.90E+00 7.46E-07 6.43E-07 7.07E-07 2.00E+00 7.46E-07 6.43E-07 7.07E-07 2.10E+00 7.46E-07 6.43E-07 7.07E-07 2.20E+00 7.46E-07 6.43E-07 7.07E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 6.46E-07 5.28E-07 6.43E-07 -2.10E+00 6.46E-07 5.28E-07 6.43E-07 -2.00E+00 6.46E-07 5.28E-07 6.43E-07 -1.90E+00 6.46E-07 5.28E-07 6.43E-07 -1.80E+00 6.46E-07 5.28E-07 6.43E-07 -1.70E+00 6.46E-07 5.28E-07 6.43E-07 -1.60E+00 6.46E-07 5.28E-07 6.43E-07 -1.50E+00 6.46E-07 5.28E-07 6.43E-07 -1.40E+00 6.46E-07 5.28E-07 6.43E-07 -1.30E+00 6.46E-07 5.28E-07 6.43E-07 -1.20E+00 6.46E-07 5.28E-07 6.43E-07 -1.10E+00 6.46E-07 5.28E-07 6.43E-07 -1.00E+00 6.46E-07 5.28E-07 6.43E-07 -9.00E-01 6.46E-07 5.28E-07 6.43E-07 -8.00E-01 6.46E-07 5.28E-07 6.43E-07 -7.00E-01 6.46E-07 5.28E-07 6.43E-07 -6.00E-01 6.46E-07 5.28E-07 6.43E-07 -5.00E-01 6.46E-07 5.28E-07 6.43E-07 -4.00E-01 6.46E-07 5.28E-07 6.43E-07 -3.00E-01 6.46E-07 5.28E-07 6.43E-07 -2.00E-01 6.46E-07 5.28E-07 6.43E-07 -1.00E-01 6.46E-07 5.28E-07 6.43E-07 0.00E+00 6.46E-07 5.28E-07 6.43E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.62E-01 -3.97E-01 -3.30E-01 -2.10E+00 -3.32E-01 -3.67E-01 -3.01E-01 -2.00E+00 -3.03E-01 -3.38E-01 -2.72E-01 -1.90E+00 -2.73E-01 -3.08E-01 -2.44E-01 -1.80E+00 -2.44E-01 -2.79E-01 -2.15E-01 -1.70E+00 -2.16E-01 -2.50E-01 -1.87E-01 -1.60E+00 -1.87E-01 -2.22E-01 -1.59E-01 -1.50E+00 -1.59E-01 -1.94E-01 -1.32E-01 -1.40E+00 -1.32E-01 -1.66E-01 -1.05E-01 -1.30E+00 -1.05E-01 -1.39E-01 -7.90E-02 -1.20E+00 -7.94E-02 -1.13E-01 -5.44E-02 -1.10E+00 -5.54E-02 -8.84E-02 -3.21E-02 -1.00E+00 -3.40E-02 -6.50E-02 -1.42E-02 -9.50E-01 -2.47E-02 -5.41E-02 -7.93E-03 -9.00E-01 -1.68E-02 -4.39E-02 -3.83E-03 -8.50E-01 -1.06E-02 -3.46E-02 -1.64E-03 -8.00E-01 -6.07E-03 -2.62E-02 -6.45E-04 -7.50E-01 -3.21E-03 -1.90E-02 -2.45E-04 -7.00E-01 -1.60E-03 -1.32E-02 -9.14E-05 -6.50E-01 -7.65E-04 -8.68E-03 -3.39E-05 -6.00E-01 -3.58E-04 -5.45E-03 -1.25E-05 -5.50E-01 -1.66E-04 -3.29E-03 -4.64E-06 -5.00E-01 -7.66E-05 -1.93E-03 -1.71E-06 -4.50E-01 -3.52E-05 -1.11E-03 -6.33E-07 -4.00E-01 -1.62E-05 -6.26E-04 -2.34E-07 -3.50E-01 -7.41E-06 -3.51E-04 -8.64E-08 -3.00E-01 -3.38E-06 -1.94E-04 -3.19E-08 -2.50E-01 -1.54E-06 -1.06E-04 -1.17E-08 -2.00E-01 -6.88E-07 -5.66E-05 -4.28E-09 -1.50E-01 -2.99E-07 -2.90E-05 -1.53E-09 -1.00E-01 -1.20E-07 -1.35E-05 -5.15E-10 -5.00E-02 -3.77E-08 -4.83E-06 -1.39E-10 0.00E+00 0.00E+00 -6.83E-27 0.00E+00 5.00E-02 2.70E-12 2.34E-10 1.31E-14 1.00E-01 3.95E-12 3.65E-10 1.80E-14 1.50E-01 4.52E-12 4.38E-10 1.98E-14 2.00E-01 4.78E-12 4.78E-10 2.04E-14 2.50E-01 4.90E-12 5.01E-10 2.07E-14 3.00E-01 4.95E-12 5.14E-10 2.07E-14 3.50E-01 4.98E-12 5.21E-10 2.08E-14 4.00E-01 4.99E-12 5.25E-10 2.08E-14 4.50E-01 5.00E-12 5.27E-10 2.08E-14 5.00E-01 5.00E-12 5.28E-10 2.08E-14 6.00E-01 5.00E-12 5.29E-10 2.08E-14 7.00E-01 5.00E-12 5.30E-10 2.08E-14 8.00E-01 5.00E-12 5.30E-10 2.08E-14 9.00E-01 5.00E-12 5.30E-10 2.08E-14 1.00E+00 5.00E-12 5.30E-10 2.08E-14 2.20E+00 5.00E-12 5.30E-10 2.08E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 5.00E-12 5.30E-10 2.10E-14 -2.10E+00 5.00E-12 5.30E-10 2.10E-14 -2.00E+00 5.00E-12 5.30E-10 2.10E-14 -1.90E+00 5.00E-12 5.30E-10 2.10E-14 -1.80E+00 5.00E-12 5.30E-10 2.10E-14 -1.70E+00 5.00E-12 5.30E-10 2.10E-14 -1.60E+00 5.00E-12 5.30E-10 2.10E-14 -1.50E+00 5.00E-12 5.30E-10 2.10E-14 -1.40E+00 5.00E-12 5.30E-10 2.10E-14 -1.30E+00 5.00E-12 5.30E-10 2.10E-14 -1.20E+00 5.00E-12 5.30E-10 2.10E-14 -1.10E+00 5.00E-12 5.30E-10 2.10E-14 -1.00E+00 5.00E-12 5.30E-10 2.10E-14 -9.00E-01 5.00E-12 5.30E-10 2.10E-14 -8.00E-01 5.00E-12 5.30E-10 2.10E-14 -7.00E-01 5.00E-12 5.30E-10 2.10E-14 -6.00E-01 5.00E-12 5.30E-10 2.10E-14 -5.00E-01 5.00E-12 5.30E-10 2.10E-14 -4.00E-01 5.00E-12 5.30E-10 2.10E-14 -3.00E-01 5.00E-12 5.30E-10 2.10E-14 -2.00E-01 5.00E-12 5.30E-10 2.10E-14 -1.00E-01 5.00E-12 5.30E-10 2.10E-14 0.00E+00 5.00E-12 5.30E-10 2.10E-14 | | End [Model] InputModel4 | |**********************InputModel5********************************** | [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.27E-01 -3.46E-01 -3.10E-01 -2.10E+00 -3.00E-01 -3.20E-01 -2.82E-01 -2.00E+00 -2.74E-01 -2.94E-01 -2.55E-01 -1.90E+00 -2.47E-01 -2.69E-01 -2.28E-01 -1.80E+00 -2.21E-01 -2.43E-01 -2.02E-01 -1.70E+00 -1.95E-01 -2.18E-01 -1.75E-01 -1.60E+00 -1.70E-01 -1.94E-01 -1.49E-01 -1.50E+00 -1.44E-01 -1.69E-01 -1.23E-01 -1.40E+00 -1.20E-01 -1.45E-01 -9.77E-02 -1.30E+00 -9.54E-02 -1.22E-01 -7.33E-02 -1.20E+00 -7.23E-02 -9.90E-02 -5.02E-02 -1.10E+00 -5.07E-02 -7.73E-02 -2.95E-02 -1.00E+00 -3.13E-02 -5.70E-02 -1.30E-02 -9.50E-01 -2.30E-02 -4.75E-02 -7.26E-03 -9.00E-01 -1.58E-02 -3.87E-02 -3.56E-03 -8.50E-01 -1.01E-02 -3.05E-02 -1.57E-03 -8.00E-01 -5.91E-03 -2.33E-02 -6.67E-04 -7.50E-01 -3.21E-03 -1.70E-02 -2.93E-04 -7.00E-01 -1.65E-03 -1.19E-02 -1.44E-04 -6.50E-01 -8.22E-04 -7.93E-03 -8.47E-05 -6.00E-01 -4.10E-04 -5.05E-03 -5.97E-05 -5.50E-01 -2.10E-04 -3.10E-03 -4.77E-05 -5.00E-01 -1.13E-04 -1.85E-03 -4.06E-05 -4.50E-01 -6.63E-05 -1.08E-03 -3.54E-05 -4.00E-01 -4.26E-05 -6.25E-04 -3.10E-05 -3.50E-01 -2.97E-05 -3.60E-04 -2.68E-05 -3.00E-01 -2.21E-05 -2.06E-04 -2.27E-05 -2.50E-01 -1.68E-05 -1.17E-04 -1.88E-05 -2.00E-01 -1.26E-05 -6.59E-05 -1.48E-05 -1.50E-01 -9.03E-06 -3.58E-05 -1.09E-05 -1.00E-01 -5.72E-06 -1.78E-05 -7.08E-06 -5.00E-02 -2.56E-06 -6.71E-06 -3.27E-06 0.00E+00 4.85E-07 4.12E-07 4.81E-07 5.00E-02 3.42E-06 2.31E-06 4.38E-06 1.00E-01 6.30E-06 4.17E-06 8.21E-06 1.50E-01 9.12E-06 5.99E-06 1.20E-05 2.00E-01 1.19E-05 7.76E-06 1.56E-05 2.50E-01 1.46E-05 9.49E-06 1.92E-05 3.00E-01 1.72E-05 1.12E-05 2.28E-05 3.50E-01 1.98E-05 1.28E-05 2.62E-05 4.00E-01 2.23E-05 1.44E-05 2.96E-05 4.50E-01 2.48E-05 1.60E-05 3.29E-05 5.00E-01 2.72E-05 1.75E-05 3.61E-05 5.50E-01 2.95E-05 1.90E-05 3.93E-05 6.00E-01 3.18E-05 2.04E-05 4.24E-05 6.50E-01 3.40E-05 2.18E-05 4.54E-05 7.00E-01 3.62E-05 2.30E-05 4.83E-05 7.50E-01 3.83E-05 2.40E-05 5.12E-05 8.00E-01 4.04E-05 5.40E-07 5.40E-05 8.50E-01 4.24E-05 5.40E-07 5.67E-05 9.00E-01 4.43E-05 5.40E-07 5.94E-05 9.50E-01 4.62E-05 5.40E-07 6.20E-05 1.00E+00 4.80E-05 5.40E-07 6.45E-05 1.05E+00 4.98E-05 5.40E-07 6.70E-05 1.10E+00 5.14E-05 5.40E-07 6.94E-05 1.15E+00 5.30E-05 5.40E-07 7.17E-05 1.20E+00 6.79E-07 5.40E-07 7.39E-05 1.25E+00 6.79E-07 5.40E-07 7.61E-05 1.30E+00 6.79E-07 5.40E-07 7.82E-05 1.35E+00 6.79E-07 5.40E-07 8.03E-05 1.40E+00 6.79E-07 5.40E-07 8.22E-05 1.45E+00 6.79E-07 5.40E-07 8.40E-05 1.50E+00 6.79E-07 5.40E-07 6.98E-07 1.55E+00 6.79E-07 5.40E-07 6.98E-07 1.60E+00 6.79E-07 5.40E-07 6.98E-07 1.65E+00 6.79E-07 5.40E-07 6.98E-07 1.70E+00 6.79E-07 5.40E-07 6.98E-07 1.75E+00 6.79E-07 5.40E-07 6.98E-07 1.80E+00 6.79E-07 5.40E-07 6.98E-07 1.85E+00 6.79E-07 5.40E-07 6.98E-07 1.90E+00 6.79E-07 5.40E-07 6.98E-07 1.95E+00 6.79E-07 5.40E-07 6.98E-07 2.00E+00 6.79E-07 5.40E-07 6.98E-07 2.10E+00 6.79E-07 5.40E-07 6.98E-07 2.20E+00 6.79E-07 5.40E-07 6.98E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 6.79E-07 5.40E-07 6.98E-07 -2.10E+00 6.79E-07 5.40E-07 6.98E-07 -2.00E+00 6.79E-07 5.40E-07 6.98E-07 -1.90E+00 6.79E-07 5.40E-07 6.98E-07 -1.80E+00 6.79E-07 5.40E-07 6.98E-07 -1.70E+00 6.79E-07 5.40E-07 6.98E-07 -1.60E+00 6.79E-07 5.40E-07 6.98E-07 -1.50E+00 6.79E-07 5.40E-07 6.98E-07 -1.40E+00 6.79E-07 5.40E-07 6.98E-07 -1.30E+00 6.79E-07 5.40E-07 6.98E-07 -1.20E+00 6.79E-07 5.40E-07 6.98E-07 -1.10E+00 6.79E-07 5.40E-07 6.98E-07 -1.00E+00 6.79E-07 5.40E-07 6.98E-07 -9.00E-01 6.79E-07 5.40E-07 6.98E-07 -8.00E-01 6.79E-07 5.40E-07 6.98E-07 -7.00E-01 6.79E-07 5.40E-07 6.98E-07 -6.00E-01 6.79E-07 5.40E-07 6.98E-07 -5.00E-01 6.79E-07 5.40E-07 6.98E-07 -4.00E-01 6.79E-07 5.40E-07 6.98E-07 -3.00E-01 6.79E-07 5.40E-07 6.98E-07 -2.00E-01 6.79E-07 5.40E-07 6.98E-07 -1.00E-01 6.79E-07 5.40E-07 6.98E-07 0.00E+00 6.79E-07 5.40E-07 6.98E-07 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -3.28E-04 -8.14E-05 -7.05E-04 -2.10E+00 -3.59E-04 -8.95E-05 -7.70E-04 -2.00E+00 -3.97E-04 -9.93E-05 -8.49E-04 -1.90E+00 -4.42E-04 -1.11E-04 -9.46E-04 -1.80E+00 -4.99E-04 -1.26E-04 -1.07E-03 -1.70E+00 -5.71E-04 -1.44E-04 -1.22E-03 -1.60E+00 -6.66E-04 -1.68E-04 -1.43E-03 -1.50E+00 -7.96E-04 -2.00E-04 -1.72E-03 -1.45E+00 -8.81E-04 -2.20E-04 -1.92E-03 -1.40E+00 -9.84E-04 -2.43E-04 -2.16E-03 -1.35E+00 -1.11E-03 -2.70E-04 -2.46E-03 -1.30E+00 -1.27E-03 -3.03E-04 -2.86E-03 -1.25E+00 -1.47E-03 -3.42E-04 -3.39E-03 -1.20E+00 -1.74E-03 -3.89E-04 -4.14E-03 -1.15E+00 -2.09E-03 -4.47E-04 -5.24E-03 -1.10E+00 -2.57E-03 -5.17E-04 -6.90E-03 -1.05E+00 -3.21E-03 -6.02E-04 -9.45E-03 -1.00E+00 -4.04E-03 -7.06E-04 -1.30E-02 -9.50E-01 -5.05E-03 -8.31E-04 -1.66E-02 -9.00E-01 -6.18E-03 -9.83E-04 -1.88E-02 -8.50E-01 -7.37E-03 -1.17E-03 -1.93E-02 -8.00E-01 -8.59E-03 -1.39E-03 -1.86E-02 -7.50E-01 -9.64E-03 -1.66E-03 -1.76E-02 -7.00E-01 -1.02E-02 -1.99E-03 -1.65E-02 -6.50E-01 -1.01E-02 -2.37E-03 -1.54E-02 -6.00E-01 -9.54E-03 -2.75E-03 -1.42E-02 -5.50E-01 -8.83E-03 -3.05E-03 -1.30E-02 -5.00E-01 -8.04E-03 -3.17E-03 -1.19E-02 -4.50E-01 -7.24E-03 -3.08E-03 -1.07E-02 -4.00E-01 -6.42E-03 -2.84E-03 -9.52E-03 -3.50E-01 -5.60E-03 -2.52E-03 -8.33E-03 -3.00E-01 -4.79E-03 -2.15E-03 -7.15E-03 -2.50E-01 -3.98E-03 -1.78E-03 -5.96E-03 -2.00E-01 -3.17E-03 -1.40E-03 -4.77E-03 -1.50E-01 -2.36E-03 -1.03E-03 -3.58E-03 -1.00E-01 -1.56E-03 -6.68E-04 -2.38E-03 -5.00E-02 -7.77E-04 -3.25E-04 -1.19E-03 0.00E+00 -4.50E-22 -9.15E-22 -7.37E-12 5.00E-02 6.90E-04 3.03E-04 1.11E-03 1.00E-01 1.34E-03 5.84E-04 2.17E-03 1.50E-01 1.96E-03 8.44E-04 3.19E-03 2.00E-01 2.54E-03 1.08E-03 4.17E-03 2.50E-01 3.09E-03 1.30E-03 5.11E-03 3.00E-01 3.60E-03 1.50E-03 6.00E-03 3.50E-01 4.08E-03 1.67E-03 6.85E-03 4.00E-01 4.53E-03 1.83E-03 7.66E-03 4.50E-01 4.94E-03 1.97E-03 8.42E-03 5.00E-01 5.32E-03 2.09E-03 9.14E-03 5.50E-01 5.67E-03 2.19E-03 9.82E-03 6.00E-01 5.98E-03 2.27E-03 1.05E-02 6.50E-01 6.27E-03 2.34E-03 1.11E-02 7.00E-01 6.52E-03 2.39E-03 1.16E-02 7.50E-01 6.75E-03 2.42E-03 1.21E-02 8.00E-01 6.95E-03 2.45E-03 1.26E-02 8.50E-01 7.11E-03 2.48E-03 1.30E-02 9.00E-01 7.25E-03 2.50E-03 1.34E-02 9.50E-01 7.37E-03 2.53E-03 1.38E-02 1.00E+00 7.47E-03 2.55E-03 1.41E-02 1.05E+00 7.56E-03 2.57E-03 1.43E-02 1.10E+00 7.64E-03 2.59E-03 1.46E-02 1.15E+00 7.72E-03 2.61E-03 1.47E-02 1.20E+00 7.78E-03 2.62E-03 1.49E-02 1.25E+00 7.84E-03 2.64E-03 1.50E-02 1.30E+00 7.89E-03 2.66E-03 1.51E-02 1.35E+00 7.94E-03 2.67E-03 1.52E-02 1.40E+00 7.99E-03 2.69E-03 1.53E-02 1.45E+00 8.03E-03 2.70E-03 1.54E-02 1.50E+00 8.07E-03 2.71E-03 1.54E-02 1.60E+00 8.14E-03 2.74E-03 1.56E-02 1.70E+00 8.21E-03 2.76E-03 1.57E-02 1.80E+00 8.27E-03 2.78E-03 1.57E-02 1.90E+00 8.32E-03 2.81E-03 1.58E-02 2.00E+00 8.37E-03 2.82E-03 1.59E-02 2.10E+00 8.41E-03 2.84E-03 1.59E-02 2.20E+00 8.45E-03 2.86E-03 1.60E-02 2.30E+00 8.49E-03 2.88E-03 1.60E-02 2.40E+00 8.53E-03 2.89E-03 1.61E-02 2.50E+00 8.56E-03 2.91E-03 1.61E-02 2.60E+00 8.59E-03 2.93E-03 1.62E-02 2.70E+00 8.63E-03 2.94E-03 1.62E-02 2.80E+00 8.66E-03 2.95E-03 1.62E-02 2.90E+00 8.68E-03 2.97E-03 1.63E-02 3.00E+00 8.71E-03 2.98E-03 1.63E-02 3.10E+00 8.74E-03 2.99E-03 1.64E-02 3.20E+00 8.76E-03 3.01E-03 1.64E-02 3.30E+00 8.79E-03 3.02E-03 1.64E-02 3.40E+00 8.81E-03 3.03E-03 1.65E-02 3.50E+00 8.84E-03 3.04E-03 1.65E-02 3.60E+00 8.86E-03 3.06E-03 1.65E-02 3.70E+00 8.88E-03 3.07E-03 1.65E-02 3.80E+00 8.91E-03 3.08E-03 1.66E-02 3.90E+00 8.93E-03 3.09E-03 1.66E-02 4.00E+00 8.95E-03 3.10E-03 1.66E-02 4.10E+00 8.97E-03 3.11E-03 1.67E-02 4.20E+00 8.99E-03 3.12E-03 1.67E-02 4.30E+00 9.01E-03 3.13E-03 1.67E-02 4.40E+00 9.03E-03 3.14E-03 1.67E-02 | [GND_clamp] | -2.20E+00 -4.57E-01 -5.36E-01 -4.07E-01 -2.10E+00 -4.21E-01 -4.98E-01 -3.73E-01 -2.00E+00 -3.86E-01 -4.60E-01 -3.40E-01 -1.90E+00 -3.51E-01 -4.23E-01 -3.06E-01 -1.80E+00 -3.16E-01 -3.85E-01 -2.72E-01 -1.70E+00 -2.82E-01 -3.48E-01 -2.39E-01 -1.60E+00 -2.47E-01 -3.12E-01 -2.06E-01 -1.50E+00 -2.13E-01 -2.75E-01 -1.74E-01 -1.40E+00 -1.80E-01 -2.40E-01 -1.41E-01 -1.30E+00 -1.47E-01 -2.04E-01 -1.10E-01 -1.20E+00 -1.15E-01 -1.70E-01 -7.98E-02 -1.10E+00 -8.46E-02 -1.36E-01 -5.13E-02 -1.00E+00 -5.61E-02 -1.04E-01 -2.64E-02 -9.50E-01 -4.31E-02 -8.92E-02 -1.63E-02 -9.00E-01 -3.13E-02 -7.46E-02 -8.60E-03 -8.50E-01 -2.11E-02 -6.07E-02 -3.78E-03 -8.00E-01 -1.29E-02 -4.79E-02 -1.42E-03 -7.50E-01 -7.03E-03 -3.63E-02 -4.86E-04 -7.00E-01 -3.45E-03 -2.61E-02 -1.60E-04 -6.50E-01 -1.56E-03 -1.78E-02 -5.20E-05 -6.00E-01 -6.71E-04 -1.13E-02 -1.68E-05 -5.50E-01 -2.82E-04 -6.79E-03 -5.43E-06 -5.00E-01 -1.17E-04 -3.85E-03 -1.75E-06 -4.50E-01 -4.86E-05 -2.10E-03 -5.65E-07 -4.00E-01 -2.01E-05 -1.12E-03 -1.82E-07 -3.50E-01 -8.29E-06 -5.84E-04 -5.88E-08 -3.00E-01 -3.41E-06 -3.01E-04 -1.90E-08 -2.50E-01 -1.40E-06 -1.53E-04 -6.11E-09 -2.00E-01 -5.68E-07 -7.63E-05 -1.96E-09 -1.50E-01 -2.25E-07 -3.66E-05 -6.16E-10 -1.00E-01 -8.27E-08 -1.61E-05 -1.84E-10 -5.00E-02 -2.42E-08 -5.47E-06 -4.50E-11 0.00E+00 -6.12E-28 0.00E+00 0.00E+00 5.00E-02 4.40E-12 3.98E-09 8.94E-15 1.00E-01 6.22E-12 6.03E-09 1.18E-14 1.50E-01 6.97E-12 7.09E-09 1.28E-14 2.00E-01 7.28E-12 7.64E-09 1.31E-14 2.50E-01 7.41E-12 7.92E-09 1.32E-14 3.00E-01 7.46E-12 8.06E-09 1.32E-14 3.50E-01 7.48E-12 8.14E-09 1.32E-14 4.00E-01 7.49E-12 8.18E-09 1.32E-14 4.50E-01 7.50E-12 8.20E-09 1.32E-14 5.00E-01 7.50E-12 8.21E-09 1.32E-14 6.00E-01 7.50E-12 8.21E-09 1.32E-14 7.00E-01 7.50E-12 8.22E-09 1.32E-14 8.00E-01 7.50E-12 8.22E-09 1.32E-14 9.00E-01 7.50E-12 8.22E-09 1.32E-14 1.00E+00 7.50E-12 8.22E-09 1.32E-14 2.20E+00 7.50E-12 8.22E-09 1.33E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 7.50E-12 8.22E-09 1.33E-14 -2.10E+00 7.50E-12 8.22E-09 1.33E-14 -2.00E+00 7.50E-12 8.22E-09 1.33E-14 -1.90E+00 7.50E-12 8.22E-09 1.33E-14 -1.80E+00 7.50E-12 8.22E-09 1.33E-14 -1.70E+00 7.50E-12 8.22E-09 1.33E-14 -1.60E+00 7.50E-12 8.22E-09 1.33E-14 -1.50E+00 7.50E-12 8.22E-09 1.33E-14 -1.40E+00 7.50E-12 8.22E-09 1.33E-14 -1.30E+00 7.50E-12 8.22E-09 1.33E-14 -1.20E+00 7.50E-12 8.22E-09 1.33E-14 -1.10E+00 7.50E-12 8.22E-09 1.33E-14 -1.00E+00 7.50E-12 8.22E-09 1.33E-14 -9.00E-01 7.50E-12 8.22E-09 1.33E-14 -8.00E-01 7.50E-12 8.22E-09 1.33E-14 -7.00E-01 7.50E-12 8.22E-09 1.33E-14 -6.00E-01 7.50E-12 8.22E-09 1.33E-14 -5.00E-01 7.50E-12 8.22E-09 1.33E-14 -4.00E-01 7.50E-12 8.22E-09 1.33E-14 -3.00E-01 7.50E-12 8.22E-09 1.33E-14 -2.00E-01 7.50E-12 8.22E-09 1.33E-14 -1.00E-01 7.50E-12 8.22E-09 1.33E-14 0.00E+00 7.50E-12 8.22E-09 1.33E-14 | | [Ramp] | variable typ min max dV/dt_f 1.24V/74.10ns 921mV/112.3ns 1.59V/58.80ns dV/dt_r 1.25V/380ns 913mV/344ns 1.56V/330ns R_load = 1k | | End [Model] IOModel | | End [Component] 64K I2C EEPROM @2.2V | [End]