|************************************************************************ [IBIS Ver] 3.2 [File name] 24c64td_50v_rev_e.ibs | 24c64=abbr chip name,td=TDFN,50v=5.0V Vcc [File Rev] 1.00 [Date] 09-September-2011 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C64 rev.E in TDFN 2x3 package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 64K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 94.00m 80.00m 117.50m L_pkg 1.82nH 1.55nH 2.28nH C_pkg 0.11pF 0.097pF 0.138pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.02E+00 -8.67E-01 -1.16E+00 -4.80E+00 -9.68E-01 -8.26E-01 -1.10E+00 -4.60E+00 -9.18E-01 -7.85E-01 -1.04E+00 -4.40E+00 -8.68E-01 -7.44E-01 -9.82E-01 -4.20E+00 -8.19E-01 -7.03E-01 -9.24E-01 -4.00E+00 -7.69E-01 -6.62E-01 -8.66E-01 -3.80E+00 -7.19E-01 -6.21E-01 -8.08E-01 -3.60E+00 -6.69E-01 -5.80E-01 -7.51E-01 -3.40E+00 -6.19E-01 -5.39E-01 -6.93E-01 -3.20E+00 -5.70E-01 -4.98E-01 -6.35E-01 -3.00E+00 -5.20E-01 -4.57E-01 -5.78E-01 -2.80E+00 -4.71E-01 -4.17E-01 -5.20E-01 -2.60E+00 -4.22E-01 -3.76E-01 -4.63E-01 -2.40E+00 -3.72E-01 -3.36E-01 -4.05E-01 -2.20E+00 -3.23E-01 -2.96E-01 -3.48E-01 -2.00E+00 -2.75E-01 -2.56E-01 -2.92E-01 -1.80E+00 -2.27E-01 -2.16E-01 -2.36E-01 -1.60E+00 -1.79E-01 -1.77E-01 -1.80E-01 -1.40E+00 -1.32E-01 -1.39E-01 -1.25E-01 -1.20E+00 -8.65E-02 -1.01E-01 -7.27E-02 -1.00E+00 -4.42E-02 -6.54E-02 -2.57E-02 -8.00E-01 -1.09E-02 -3.29E-02 -1.21E-03 -7.00E-01 -2.71E-03 -1.93E-02 -9.78E-05 -6.00E-01 -4.21E-04 -8.90E-03 -7.57E-06 -5.00E-01 -5.62E-05 -2.97E-03 -8.67E-07 -4.00E-01 -7.44E-06 -7.51E-04 -3.07E-07 -3.00E-01 -1.08E-06 -1.68E-04 -1.99E-07 -2.00E-01 -2.16E-07 -3.52E-05 -1.27E-07 -1.00E-01 -6.10E-08 -6.29E-06 -6.15E-08 0.00E+00 2.95E-26 1.12E-26 1.01E-25 1.00E-01 4.47E-08 3.15E-08 5.78E-08 2.00E-01 8.68E-08 6.13E-08 1.12E-07 4.00E-01 1.63E-07 1.16E-07 2.08E-07 6.00E-01 2.30E-07 1.64E-07 2.90E-07 8.00E-01 2.88E-07 2.06E-07 3.58E-07 1.00E+00 3.36E-07 2.43E-07 4.13E-07 1.20E+00 3.76E-07 2.73E-07 4.55E-07 1.40E+00 4.07E-07 2.98E-07 4.86E-07 1.60E+00 4.31E-07 3.17E-07 5.04E-07 1.80E+00 4.47E-07 3.32E-07 5.12E-07 2.00E+00 4.56E-07 3.41E-07 5.14E-07 2.20E+00 4.58E-07 3.46E-07 5.14E-07 2.40E+00 4.59E-07 3.47E-07 5.14E-07 2.60E+00 4.59E-07 3.47E-07 5.14E-07 2.80E+00 4.59E-07 3.47E-07 5.15E-07 3.00E+00 4.59E-07 3.47E-07 5.15E-07 3.20E+00 4.59E-07 3.47E-07 5.15E-07 3.40E+00 4.60E-07 3.47E-07 5.15E-07 3.60E+00 4.60E-07 3.47E-07 5.15E-07 3.80E+00 4.60E-07 3.47E-07 5.15E-07 4.00E+00 4.60E-07 3.48E-07 5.16E-07 4.20E+00 4.60E-07 3.48E-07 5.16E-07 4.40E+00 4.60E-07 3.48E-07 5.16E-07 4.60E+00 4.60E-07 3.48E-07 5.16E-07 4.80E+00 4.60E-07 3.48E-07 5.16E-07 5.00E+00 4.60E-07 3.48E-07 5.16E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 4.65E-07 3.50E-07 5.28E-07 -4.90E+00 4.65E-07 3.50E-07 5.27E-07 -4.80E+00 4.65E-07 3.50E-07 5.26E-07 -4.70E+00 4.65E-07 3.50E-07 5.25E-07 -4.60E+00 4.64E-07 3.50E-07 5.24E-07 -4.50E+00 4.64E-07 3.50E-07 5.24E-07 -4.40E+00 4.64E-07 3.50E-07 5.23E-07 -4.30E+00 4.64E-07 3.50E-07 5.23E-07 -4.20E+00 4.64E-07 3.50E-07 5.22E-07 -4.10E+00 4.64E-07 3.50E-07 5.22E-07 -4.00E+00 4.64E-07 3.50E-07 5.22E-07 -3.90E+00 4.64E-07 3.50E-07 5.22E-07 -3.80E+00 4.63E-07 3.49E-07 5.21E-07 -3.70E+00 4.63E-07 3.49E-07 5.21E-07 -3.60E+00 4.63E-07 3.49E-07 5.21E-07 -3.50E+00 4.63E-07 3.49E-07 5.21E-07 -3.40E+00 4.63E-07 3.49E-07 5.21E-07 -3.30E+00 4.63E-07 3.49E-07 5.20E-07 -3.20E+00 4.63E-07 3.49E-07 5.20E-07 -3.10E+00 4.63E-07 3.49E-07 5.20E-07 -3.00E+00 4.63E-07 3.49E-07 5.20E-07 -2.90E+00 4.62E-07 3.49E-07 5.20E-07 -2.80E+00 4.62E-07 3.49E-07 5.20E-07 -2.70E+00 4.62E-07 3.49E-07 5.20E-07 -2.60E+00 4.62E-07 3.49E-07 5.19E-07 -2.50E+00 4.62E-07 3.49E-07 5.19E-07 -2.40E+00 4.62E-07 3.49E-07 5.19E-07 -2.30E+00 4.62E-07 3.49E-07 5.19E-07 -2.20E+00 4.62E-07 3.49E-07 5.19E-07 -2.10E+00 4.62E-07 3.49E-07 5.19E-07 -2.00E+00 4.62E-07 3.48E-07 5.19E-07 -1.90E+00 4.62E-07 3.48E-07 5.19E-07 -1.80E+00 4.62E-07 3.48E-07 5.18E-07 -1.70E+00 4.62E-07 3.48E-07 5.18E-07 -1.60E+00 4.61E-07 3.48E-07 5.18E-07 -1.50E+00 4.61E-07 3.48E-07 5.18E-07 -1.40E+00 4.61E-07 3.48E-07 5.18E-07 -1.30E+00 4.61E-07 3.48E-07 5.18E-07 -1.20E+00 4.61E-07 3.48E-07 5.18E-07 -1.10E+00 4.61E-07 3.48E-07 5.18E-07 -1.00E+00 4.61E-07 3.48E-07 5.18E-07 -9.00E-01 4.61E-07 3.48E-07 5.18E-07 -8.00E-01 4.61E-07 3.48E-07 5.18E-07 -7.00E-01 4.61E-07 3.48E-07 5.17E-07 -6.00E-01 4.61E-07 3.48E-07 5.17E-07 -5.00E-01 4.61E-07 3.48E-07 5.17E-07 -4.00E-01 4.61E-07 3.48E-07 5.17E-07 -3.00E-01 4.61E-07 3.48E-07 5.17E-07 -2.00E-01 4.61E-07 3.48E-07 5.17E-07 -1.00E-01 4.61E-07 3.48E-07 5.17E-07 0.00E+00 4.60E-07 3.48E-07 5.17E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.03E+00 -8.61E-01 -1.18E+00 -4.80E+00 -9.76E-01 -8.20E-01 -1.12E+00 -4.60E+00 -9.25E-01 -7.79E-01 -1.06E+00 -4.40E+00 -8.75E-01 -7.38E-01 -1.00E+00 -4.20E+00 -8.25E-01 -6.98E-01 -9.44E-01 -4.00E+00 -7.74E-01 -6.57E-01 -8.84E-01 -3.80E+00 -7.24E-01 -6.16E-01 -8.25E-01 -3.60E+00 -6.74E-01 -5.76E-01 -7.66E-01 -3.40E+00 -6.24E-01 -5.35E-01 -7.07E-01 -3.20E+00 -5.74E-01 -4.95E-01 -6.48E-01 -3.00E+00 -5.24E-01 -4.55E-01 -5.89E-01 -2.80E+00 -4.74E-01 -4.14E-01 -5.30E-01 -2.60E+00 -4.25E-01 -3.74E-01 -4.71E-01 -2.40E+00 -3.75E-01 -3.34E-01 -4.13E-01 -2.20E+00 -3.26E-01 -2.95E-01 -3.55E-01 -2.00E+00 -2.77E-01 -2.55E-01 -2.97E-01 -1.80E+00 -2.28E-01 -2.16E-01 -2.39E-01 -1.60E+00 -1.80E-01 -1.77E-01 -1.82E-01 -1.40E+00 -1.33E-01 -1.39E-01 -1.27E-01 -1.20E+00 -8.71E-02 -1.01E-01 -7.29E-02 -1.00E+00 -4.45E-02 -6.58E-02 -2.51E-02 -8.00E-01 -1.09E-02 -3.35E-02 -1.08E-03 -7.00E-01 -2.72E-03 -1.98E-02 -8.62E-05 -6.00E-01 -4.22E-04 -9.31E-03 -6.70E-06 -5.00E-01 -5.62E-05 -3.16E-03 -7.97E-07 -4.00E-01 -7.43E-06 -8.08E-04 -2.98E-07 -3.00E-01 -1.07E-06 -1.81E-04 -1.95E-07 -2.00E-01 -2.10E-07 -3.80E-05 -1.25E-07 -1.00E-01 -5.82E-08 -6.78E-06 -6.02E-08 0.00E+00 2.61E-22 2.55E-21 -2.09E-23 1.00E-01 4.42E-08 3.09E-08 5.71E-08 2.00E-01 8.57E-08 6.00E-08 1.10E-07 4.00E-01 1.61E-07 1.13E-07 2.05E-07 6.00E-01 2.27E-07 1.60E-07 2.86E-07 8.00E-01 2.83E-07 2.01E-07 3.52E-07 1.00E+00 3.31E-07 2.36E-07 4.06E-07 1.20E+00 3.70E-07 2.66E-07 4.47E-07 1.40E+00 4.00E-07 2.89E-07 4.76E-07 1.60E+00 4.23E-07 3.08E-07 4.93E-07 1.80E+00 4.38E-07 3.21E-07 5.00E-07 2.00E+00 4.46E-07 3.29E-07 5.01E-07 2.20E+00 4.48E-07 3.33E-07 5.01E-07 2.40E+00 4.49E-07 3.34E-07 5.01E-07 2.60E+00 4.49E-07 3.34E-07 5.02E-07 2.80E+00 4.49E-07 3.34E-07 5.02E-07 3.00E+00 4.49E-07 3.34E-07 5.02E-07 3.20E+00 4.49E-07 3.34E-07 5.02E-07 3.40E+00 4.49E-07 3.34E-07 5.02E-07 3.60E+00 4.49E-07 3.34E-07 5.02E-07 3.80E+00 4.49E-07 3.35E-07 5.03E-07 4.00E+00 4.50E-07 3.35E-07 5.03E-07 4.20E+00 4.50E-07 3.35E-07 5.03E-07 4.40E+00 4.50E-07 3.35E-07 5.03E-07 4.60E+00 4.50E-07 3.35E-07 5.03E-07 4.80E+00 4.50E-07 3.35E-07 5.03E-07 5.00E+00 4.50E-07 3.35E-07 5.04E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 4.55E-07 3.37E-07 5.14E-07 -4.90E+00 4.55E-07 3.37E-07 5.12E-07 -4.80E+00 4.54E-07 3.37E-07 5.12E-07 -4.70E+00 4.54E-07 3.37E-07 5.11E-07 -4.60E+00 4.54E-07 3.37E-07 5.11E-07 -4.50E+00 4.54E-07 3.37E-07 5.10E-07 -4.40E+00 4.54E-07 3.37E-07 5.10E-07 -4.30E+00 4.54E-07 3.37E-07 5.10E-07 -4.20E+00 4.54E-07 3.37E-07 5.09E-07 -4.10E+00 4.53E-07 3.37E-07 5.09E-07 -4.00E+00 4.53E-07 3.37E-07 5.09E-07 -3.90E+00 4.53E-07 3.37E-07 5.09E-07 -3.80E+00 4.53E-07 3.36E-07 5.08E-07 -3.70E+00 4.53E-07 3.36E-07 5.08E-07 -3.60E+00 4.53E-07 3.36E-07 5.08E-07 -3.50E+00 4.53E-07 3.36E-07 5.08E-07 -3.40E+00 4.53E-07 3.36E-07 5.08E-07 -3.30E+00 4.53E-07 3.36E-07 5.08E-07 -3.20E+00 4.52E-07 3.36E-07 5.07E-07 -3.10E+00 4.52E-07 3.36E-07 5.07E-07 -3.00E+00 4.52E-07 3.36E-07 5.07E-07 -2.90E+00 4.52E-07 3.36E-07 5.07E-07 -2.80E+00 4.52E-07 3.36E-07 5.07E-07 -2.70E+00 4.52E-07 3.36E-07 5.07E-07 -2.60E+00 4.52E-07 3.36E-07 5.07E-07 -2.50E+00 4.52E-07 3.36E-07 5.06E-07 -2.40E+00 4.52E-07 3.36E-07 5.06E-07 -2.30E+00 4.52E-07 3.36E-07 5.06E-07 -2.20E+00 4.52E-07 3.36E-07 5.06E-07 -2.10E+00 4.51E-07 3.36E-07 5.06E-07 -2.00E+00 4.51E-07 3.36E-07 5.06E-07 -1.90E+00 4.51E-07 3.36E-07 5.06E-07 -1.80E+00 4.51E-07 3.35E-07 5.06E-07 -1.70E+00 4.51E-07 3.35E-07 5.06E-07 -1.60E+00 4.51E-07 3.35E-07 5.05E-07 -1.50E+00 4.51E-07 3.35E-07 5.05E-07 -1.40E+00 4.51E-07 3.35E-07 5.05E-07 -1.30E+00 4.51E-07 3.35E-07 5.05E-07 -1.20E+00 4.51E-07 3.35E-07 5.05E-07 -1.10E+00 4.51E-07 3.35E-07 5.05E-07 -1.00E+00 4.51E-07 3.35E-07 5.05E-07 -9.00E-01 4.51E-07 3.35E-07 5.05E-07 -8.00E-01 4.51E-07 3.35E-07 5.05E-07 -7.00E-01 4.51E-07 3.35E-07 5.05E-07 -6.00E-01 4.51E-07 3.35E-07 5.05E-07 -5.00E-01 4.50E-07 3.35E-07 5.04E-07 -4.00E-01 4.50E-07 3.35E-07 5.04E-07 -3.00E-01 4.50E-07 3.35E-07 5.04E-07 -2.00E-01 4.50E-07 3.35E-07 5.04E-07 -1.00E-01 4.50E-07 3.35E-07 5.04E-07 0.00E+00 4.50E-07 3.35E-07 5.04E-07 | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.57E+00 -1.52E+00 -1.61E+00 -4.80E+00 -1.50E+00 -1.44E+00 -1.53E+00 -4.60E+00 -1.42E+00 -1.37E+00 -1.45E+00 -4.40E+00 -1.34E+00 -1.30E+00 -1.37E+00 -4.20E+00 -1.26E+00 -1.23E+00 -1.29E+00 -4.00E+00 -1.19E+00 -1.15E+00 -1.21E+00 -3.80E+00 -1.11E+00 -1.08E+00 -1.13E+00 -3.60E+00 -1.03E+00 -1.01E+00 -1.05E+00 -3.40E+00 -9.55E-01 -9.38E-01 -9.65E-01 -3.20E+00 -8.78E-01 -8.66E-01 -8.84E-01 -3.00E+00 -8.01E-01 -7.94E-01 -8.04E-01 -2.80E+00 -7.24E-01 -7.23E-01 -7.24E-01 -2.60E+00 -6.48E-01 -6.52E-01 -6.44E-01 -2.40E+00 -5.72E-01 -5.81E-01 -5.64E-01 -2.20E+00 -4.96E-01 -5.10E-01 -4.84E-01 -2.00E+00 -4.21E-01 -4.40E-01 -4.05E-01 -1.80E+00 -3.46E-01 -3.70E-01 -3.26E-01 -1.60E+00 -2.72E-01 -3.02E-01 -2.49E-01 -1.40E+00 -2.00E-01 -2.34E-01 -1.72E-01 -1.20E+00 -1.29E-01 -1.68E-01 -9.88E-02 -1.00E+00 -6.38E-02 -1.05E-01 -3.34E-02 -8.00E-01 -1.38E-02 -4.93E-02 -1.25E-03 -7.00E-01 -2.98E-03 -2.67E-02 -9.07E-05 -6.00E-01 -4.14E-04 -1.08E-02 -6.48E-06 -5.00E-01 -5.11E-05 -3.10E-03 -7.46E-07 -4.00E-01 -6.34E-06 -7.05E-04 -2.92E-07 -3.00E-01 -8.81E-07 -1.47E-04 -1.94E-07 -2.00E-01 -1.80E-07 -2.94E-05 -1.25E-07 -1.00E-01 -5.40E-08 -5.02E-06 -6.02E-08 0.00E+00 3.04E-26 1.18E-26 1.07E-25 1.00E-01 4.44E-08 3.11E-08 5.71E-08 2.00E-01 8.62E-08 6.05E-08 1.10E-07 4.00E-01 1.62E-07 1.14E-07 2.05E-07 6.00E-01 2.29E-07 1.62E-07 2.86E-07 8.00E-01 2.85E-07 2.03E-07 3.52E-07 1.00E+00 3.33E-07 2.39E-07 4.06E-07 1.20E+00 3.73E-07 2.69E-07 4.47E-07 1.40E+00 4.04E-07 2.93E-07 4.76E-07 1.60E+00 4.27E-07 3.12E-07 4.93E-07 1.80E+00 4.43E-07 3.25E-07 5.00E-07 2.00E+00 4.51E-07 3.34E-07 5.01E-07 2.20E+00 4.53E-07 3.38E-07 5.01E-07 2.40E+00 4.54E-07 3.39E-07 5.01E-07 2.60E+00 4.54E-07 3.39E-07 5.02E-07 2.80E+00 4.54E-07 3.39E-07 5.02E-07 3.00E+00 4.54E-07 3.39E-07 5.02E-07 3.20E+00 4.54E-07 3.39E-07 5.02E-07 3.40E+00 4.54E-07 3.39E-07 5.02E-07 3.60E+00 4.54E-07 3.40E-07 5.02E-07 3.80E+00 4.55E-07 3.40E-07 5.03E-07 4.00E+00 4.55E-07 3.40E-07 5.03E-07 4.20E+00 4.55E-07 3.40E-07 5.03E-07 4.40E+00 4.55E-07 3.40E-07 5.03E-07 4.60E+00 4.55E-07 3.40E-07 5.03E-07 4.80E+00 4.55E-07 3.40E-07 5.03E-07 5.00E+00 4.55E-07 3.40E-07 5.04E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 4.60E-07 3.43E-07 5.18E-07 -4.90E+00 4.60E-07 3.42E-07 5.16E-07 -4.80E+00 4.60E-07 3.42E-07 5.15E-07 -4.70E+00 4.59E-07 3.42E-07 5.14E-07 -4.60E+00 4.59E-07 3.42E-07 5.13E-07 -4.50E+00 4.59E-07 3.42E-07 5.12E-07 -4.40E+00 4.59E-07 3.42E-07 5.11E-07 -4.30E+00 4.59E-07 3.42E-07 5.11E-07 -4.20E+00 4.59E-07 3.42E-07 5.10E-07 -4.10E+00 4.59E-07 3.42E-07 5.10E-07 -4.00E+00 4.58E-07 3.42E-07 5.09E-07 -3.90E+00 4.58E-07 3.42E-07 5.09E-07 -3.80E+00 4.58E-07 3.42E-07 5.09E-07 -3.70E+00 4.58E-07 3.41E-07 5.09E-07 -3.60E+00 4.58E-07 3.41E-07 5.08E-07 -3.50E+00 4.58E-07 3.41E-07 5.08E-07 -3.40E+00 4.58E-07 3.41E-07 5.08E-07 -3.30E+00 4.58E-07 3.41E-07 5.08E-07 -3.20E+00 4.58E-07 3.41E-07 5.07E-07 -3.10E+00 4.57E-07 3.41E-07 5.07E-07 -3.00E+00 4.57E-07 3.41E-07 5.07E-07 -2.90E+00 4.57E-07 3.41E-07 5.07E-07 -2.80E+00 4.57E-07 3.41E-07 5.07E-07 -2.70E+00 4.57E-07 3.41E-07 5.07E-07 -2.60E+00 4.57E-07 3.41E-07 5.07E-07 -2.50E+00 4.57E-07 3.41E-07 5.06E-07 -2.40E+00 4.57E-07 3.41E-07 5.06E-07 -2.30E+00 4.57E-07 3.41E-07 5.06E-07 -2.20E+00 4.57E-07 3.41E-07 5.06E-07 -2.10E+00 4.57E-07 3.41E-07 5.06E-07 -2.00E+00 4.57E-07 3.41E-07 5.06E-07 -1.90E+00 4.56E-07 3.41E-07 5.06E-07 -1.80E+00 4.56E-07 3.41E-07 5.06E-07 -1.70E+00 4.56E-07 3.40E-07 5.06E-07 -1.60E+00 4.56E-07 3.40E-07 5.05E-07 -1.50E+00 4.56E-07 3.40E-07 5.05E-07 -1.40E+00 4.56E-07 3.40E-07 5.05E-07 -1.30E+00 4.56E-07 3.40E-07 5.05E-07 -1.20E+00 4.56E-07 3.40E-07 5.05E-07 -1.10E+00 4.56E-07 3.40E-07 5.05E-07 -1.00E+00 4.56E-07 3.40E-07 5.05E-07 -9.00E-01 4.56E-07 3.40E-07 5.05E-07 -8.00E-01 4.56E-07 3.40E-07 5.05E-07 -7.00E-01 4.56E-07 3.40E-07 5.05E-07 -6.00E-01 4.56E-07 3.40E-07 5.04E-07 -5.00E-01 4.56E-07 3.40E-07 5.04E-07 -4.00E-01 4.56E-07 3.40E-07 5.04E-07 -3.00E-01 4.55E-07 3.40E-07 5.04E-07 -2.00E-01 4.55E-07 3.40E-07 5.04E-07 -1.00E-01 4.55E-07 3.40E-07 5.04E-07 0.00E+00 4.55E-07 3.40E-07 5.04E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** | [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.01E+00 -8.36E-01 -1.13E+00 -4.80E+00 -9.61E-01 -7.96E-01 -1.07E+00 -4.60E+00 -9.12E-01 -7.57E-01 -1.01E+00 -4.40E+00 -8.62E-01 -7.17E-01 -9.58E-01 -4.20E+00 -8.13E-01 -6.78E-01 -9.02E-01 -4.00E+00 -7.64E-01 -6.39E-01 -8.45E-01 -3.80E+00 -7.14E-01 -5.99E-01 -7.89E-01 -3.60E+00 -6.65E-01 -5.60E-01 -7.33E-01 -3.40E+00 -6.16E-01 -5.21E-01 -6.77E-01 -3.20E+00 -5.67E-01 -4.82E-01 -6.20E-01 -3.00E+00 -5.18E-01 -4.43E-01 -5.64E-01 -2.80E+00 -4.69E-01 -4.04E-01 -5.08E-01 -2.60E+00 -4.20E-01 -3.65E-01 -4.53E-01 -2.40E+00 -3.71E-01 -3.26E-01 -3.97E-01 -2.20E+00 -3.23E-01 -2.88E-01 -3.41E-01 -2.00E+00 -2.74E-01 -2.49E-01 -2.86E-01 -1.80E+00 -2.26E-01 -2.11E-01 -2.31E-01 -1.60E+00 -1.79E-01 -1.73E-01 -1.77E-01 -1.40E+00 -1.32E-01 -1.36E-01 -1.23E-01 -1.20E+00 -8.69E-02 -9.99E-02 -7.19E-02 -1.00E+00 -4.44E-02 -6.49E-02 -2.53E-02 -8.00E-01 -1.05E-02 -3.30E-02 -1.01E-03 -7.00E-01 -2.36E-03 -1.93E-02 -1.08E-04 -6.00E-01 -3.50E-04 -8.75E-03 -2.14E-05 -5.00E-01 -6.12E-05 -2.74E-03 -1.88E-06 -4.00E-01 -9.80E-06 -6.39E-04 -4.43E-08 -3.00E-01 -7.24E-07 -1.36E-04 -1.01E-09 -2.00E-01 -4.76E-08 -2.55E-05 -3.65E-11 -1.00E-01 -3.70E-09 -3.66E-06 -1.74E-12 0.00E+00 8.26E-28 5.27E-24 0.00E+00 2.00E-01 1.00E-12 1.50E-09 2.17E-13 4.00E-01 2.00E-12 1.55E-09 2.17E-13 6.00E-01 3.00E-12 1.56E-09 2.17E-13 8.00E-01 4.00E-12 1.56E-09 2.17E-13 1.00E+00 5.00E-12 1.56E-09 2.17E-13 1.20E+00 6.00E-12 1.56E-09 2.18E-13 1.40E+00 7.00E-12 1.56E-09 2.18E-13 1.60E+00 8.00E-12 1.56E-09 2.18E-13 1.80E+00 9.00E-12 1.56E-09 2.18E-13 2.00E+00 1.00E-11 1.56E-09 2.18E-13 2.20E+00 1.10E-11 1.56E-09 2.18E-13 2.40E+00 1.20E-11 1.56E-09 2.18E-13 2.60E+00 1.30E-11 1.56E-09 2.18E-13 2.80E+00 1.40E-11 1.56E-09 2.18E-13 3.00E+00 1.50E-11 1.56E-09 2.18E-13 3.20E+00 1.60E-11 1.56E-09 2.18E-13 3.40E+00 1.70E-11 1.56E-09 2.18E-13 3.60E+00 1.80E-11 1.56E-09 2.18E-13 3.80E+00 1.90E-11 1.56E-09 2.18E-13 4.00E+00 2.00E-11 1.56E-09 2.18E-13 4.20E+00 2.10E-11 1.56E-09 2.18E-13 4.40E+00 2.20E-11 1.56E-09 2.18E-13 4.60E+00 2.30E-11 1.56E-09 2.18E-13 4.80E+00 2.40E-11 1.56E-09 2.18E-13 5.00E+00 2.50E-11 1.56E-09 2.18E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 5.01E-11 1.56E-09 2.18E-13 -4.90E+00 4.95E-11 1.56E-09 2.18E-13 -4.80E+00 4.90E-11 1.56E-09 2.18E-13 -4.70E+00 4.85E-11 1.56E-09 2.18E-13 -4.60E+00 4.80E-11 1.56E-09 2.18E-13 -4.50E+00 4.75E-11 1.56E-09 2.18E-13 -4.40E+00 4.70E-11 1.56E-09 2.18E-13 -4.30E+00 4.65E-11 1.56E-09 2.18E-13 -4.20E+00 4.60E-11 1.56E-09 2.18E-13 -4.10E+00 4.55E-11 1.56E-09 2.18E-13 -4.00E+00 4.50E-11 1.56E-09 2.18E-13 -3.90E+00 4.45E-11 1.56E-09 2.18E-13 -3.80E+00 4.40E-11 1.56E-09 2.18E-13 -3.70E+00 4.35E-11 1.56E-09 2.18E-13 -3.60E+00 4.30E-11 1.56E-09 2.18E-13 -3.50E+00 4.27E-11 1.56E-09 2.18E-13 -3.40E+00 4.20E-11 1.56E-09 2.18E-13 -3.30E+00 4.15E-11 1.56E-09 2.18E-13 -3.20E+00 4.10E-11 1.56E-09 2.18E-13 -3.10E+00 4.05E-11 1.56E-09 2.18E-13 -3.00E+00 4.00E-11 1.56E-09 2.18E-13 -2.90E+00 3.95E-11 1.56E-09 2.18E-13 -2.80E+00 3.90E-11 1.56E-09 2.18E-13 -2.70E+00 3.85E-11 1.56E-09 2.18E-13 -2.60E+00 3.80E-11 1.56E-09 2.18E-13 -2.50E+00 3.76E-11 1.56E-09 2.18E-13 -2.40E+00 3.70E-11 1.56E-09 2.18E-13 -2.30E+00 3.65E-11 1.56E-09 2.18E-13 -2.20E+00 3.60E-11 1.56E-09 2.18E-13 -2.10E+00 3.55E-11 1.56E-09 2.18E-13 -2.00E+00 3.50E-11 1.56E-09 2.18E-13 -1.90E+00 3.45E-11 1.56E-09 2.18E-13 -1.80E+00 3.40E-11 1.56E-09 2.18E-13 -1.70E+00 3.35E-11 1.56E-09 2.18E-13 -1.60E+00 3.30E-11 1.56E-09 2.18E-13 -1.50E+00 3.25E-11 1.56E-09 2.18E-13 -1.40E+00 3.20E-11 1.56E-09 2.18E-13 -1.30E+00 3.15E-11 1.56E-09 2.18E-13 -1.20E+00 3.10E-11 1.56E-09 2.18E-13 -1.10E+00 3.05E-11 1.56E-09 2.18E-13 -1.00E+00 3.00E-11 1.56E-09 2.18E-13 -9.00E-01 2.95E-11 1.56E-09 2.18E-13 -8.00E-01 2.90E-11 1.56E-09 2.18E-13 -7.00E-01 2.85E-11 1.56E-09 2.18E-13 -6.00E-01 2.80E-11 1.56E-09 2.18E-13 -5.00E-01 2.75E-11 1.56E-09 2.18E-13 -4.00E-01 2.70E-11 1.56E-09 2.18E-13 -3.00E-01 2.65E-11 1.56E-09 2.18E-13 -2.00E-01 2.60E-11 1.56E-09 2.18E-13 -1.00E-01 2.55E-11 1.56E-09 2.18E-13 0.00E+00 2.50E-11 1.56E-09 2.18E-13 | | End [Model] InputModel4 | |**********************Input Model5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -9.35E-01 -7.63E-01 -1.11E+00 -4.80E+00 -8.89E-01 -7.27E-01 -1.05E+00 -4.60E+00 -8.43E-01 -6.91E-01 -9.99E-01 -4.40E+00 -7.97E-01 -6.55E-01 -9.43E-01 -4.20E+00 -7.51E-01 -6.19E-01 -8.87E-01 -4.00E+00 -7.05E-01 -5.83E-01 -8.31E-01 -3.80E+00 -6.59E-01 -5.47E-01 -7.75E-01 -3.60E+00 -6.13E-01 -5.11E-01 -7.20E-01 -3.40E+00 -5.68E-01 -4.75E-01 -6.64E-01 -3.20E+00 -5.22E-01 -4.39E-01 -6.08E-01 -3.00E+00 -4.76E-01 -4.03E-01 -5.53E-01 -2.80E+00 -4.31E-01 -3.68E-01 -4.97E-01 -2.60E+00 -3.85E-01 -3.32E-01 -4.42E-01 -2.40E+00 -3.40E-01 -2.97E-01 -3.87E-01 -2.20E+00 -2.95E-01 -2.62E-01 -3.32E-01 -2.00E+00 -2.50E-01 -2.26E-01 -2.77E-01 -1.80E+00 -2.06E-01 -1.92E-01 -2.23E-01 -1.60E+00 -1.62E-01 -1.57E-01 -1.69E-01 -1.40E+00 -1.18E-01 -1.23E-01 -1.16E-01 -1.20E+00 -7.66E-02 -9.01E-02 -6.55E-02 -1.00E+00 -3.76E-02 -5.84E-02 -2.08E-02 -9.00E-01 -2.08E-02 -4.34E-02 -5.74E-03 -8.00E-01 -7.91E-03 -2.94E-02 -6.63E-04 -7.00E-01 -1.67E-03 -1.72E-02 -1.07E-04 -6.00E-01 -2.57E-04 -7.82E-03 -6.07E-05 -5.00E-01 -6.29E-05 -2.49E-03 -4.85E-05 -4.00E-01 -3.32E-05 -5.97E-04 -3.85E-05 -3.00E-01 -2.30E-05 -1.33E-04 -2.87E-05 -2.00E-01 -1.50E-05 -3.28E-05 -1.90E-05 -1.00E-01 -7.42E-06 -8.68E-06 -9.43E-06 0.00E+00 5.06E-25 2.08E-25 1.15E-23 1.00E-01 7.08E-06 4.71E-06 9.64E-06 2.00E-01 1.39E-05 9.21E-06 1.89E-05 4.00E-01 2.65E-05 1.76E-05 3.59E-05 6.00E-01 3.79E-05 2.51E-05 5.12E-05 8.00E-01 4.80E-05 3.17E-05 6.46E-05 1.00E+00 5.69E-05 3.75E-05 7.61E-05 1.20E+00 6.44E-05 4.24E-05 8.55E-05 1.40E+00 7.06E-05 4.64E-05 9.30E-05 1.60E+00 7.55E-05 4.94E-05 9.82E-05 1.80E+00 7.89E-05 5.15E-05 1.01E-04 2.00E+00 8.11E-05 5.26E-05 1.03E-04 2.20E+00 8.22E-05 5.22E-05 1.04E-04 2.40E+00 8.30E-05 8.60E-06 1.05E-04 2.60E+00 8.32E-05 2.62E-06 1.05E-04 2.80E+00 5.56E-07 1.20E-06 1.06E-04 3.00E+00 5.55E-07 7.30E-07 1.07E-04 3.20E+00 5.55E-07 5.40E-07 6.62E-07 3.40E+00 5.55E-07 4.52E-07 6.62E-07 3.60E+00 5.55E-07 4.09E-07 6.63E-07 3.80E+00 5.56E-07 3.87E-07 6.63E-07 4.00E+00 5.56E-07 3.80E-07 6.63E-07 4.20E+00 5.56E-07 3.80E-07 6.64E-07 4.40E+00 5.56E-07 3.83E-07 6.64E-07 4.60E+00 5.56E-07 3.86E-07 6.64E-07 4.80E+00 5.56E-07 3.89E-07 6.64E-07 5.00E+00 5.57E-07 3.93E-07 6.65E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.42E-05 2.42E-05 4.03E-05 -4.90E+00 3.41E-05 2.41E-05 3.99E-05 -4.80E+00 3.40E-05 2.41E-05 3.90E-05 -4.70E+00 3.39E-05 2.40E-05 3.77E-05 -4.60E+00 3.37E-05 2.39E-05 3.56E-05 -4.50E+00 3.31E-05 2.39E-05 3.15E-05 -4.40E+00 3.22E-05 2.38E-05 2.74E-05 -4.30E+00 3.11E-05 2.38E-05 2.35E-05 -4.20E+00 2.89E-05 2.37E-05 1.98E-05 -4.10E+00 2.60E-05 2.36E-05 1.63E-05 -4.00E+00 2.30E-05 2.35E-05 1.30E-05 -3.90E+00 2.01E-05 2.33E-05 1.01E-05 -3.80E+00 1.73E-05 2.27E-05 7.42E-06 -3.70E+00 1.47E-05 2.16E-05 5.17E-06 -3.60E+00 1.22E-05 1.95E-05 3.37E-06 -3.50E+00 9.83E-06 1.74E-05 2.08E-06 -3.40E+00 7.71E-06 1.53E-05 1.30E-06 -3.30E+00 5.84E-06 1.33E-05 9.13E-07 -3.20E+00 4.24E-06 1.14E-05 7.57E-07 -3.10E+00 2.95E-06 9.64E-06 6.99E-07 -3.00E+00 1.97E-06 8.00E-06 6.78E-07 -2.90E+00 1.31E-06 6.49E-06 6.72E-07 -2.80E+00 9.21E-07 5.14E-06 6.70E-07 -2.70E+00 7.18E-07 3.94E-06 6.70E-07 -2.60E+00 6.24E-07 2.93E-06 6.69E-07 -2.50E+00 5.84E-07 2.10E-06 6.69E-07 -2.40E+00 5.68E-07 1.47E-06 6.69E-07 -2.30E+00 5.62E-07 1.03E-06 6.69E-07 -2.20E+00 5.60E-07 7.52E-07 6.69E-07 -2.10E+00 5.59E-07 5.87E-07 6.68E-07 -2.00E+00 5.59E-07 4.99E-07 6.68E-07 -1.90E+00 5.58E-07 4.55E-07 6.68E-07 -1.80E+00 5.58E-07 4.33E-07 6.68E-07 -1.70E+00 5.58E-07 4.22E-07 6.68E-07 -1.60E+00 5.58E-07 4.15E-07 6.68E-07 -1.50E+00 5.58E-07 4.12E-07 6.67E-07 -1.40E+00 5.58E-07 4.09E-07 6.67E-07 -1.30E+00 5.58E-07 4.07E-07 6.67E-07 -1.20E+00 5.58E-07 4.05E-07 6.67E-07 -1.10E+00 5.58E-07 4.03E-07 6.67E-07 -1.00E+00 5.58E-07 4.01E-07 6.67E-07 -9.00E-01 5.58E-07 3.99E-07 6.66E-07 -8.00E-01 5.57E-07 3.98E-07 6.66E-07 -7.00E-01 5.57E-07 3.96E-07 6.66E-07 -6.00E-01 5.57E-07 3.94E-07 6.66E-07 -5.00E-01 5.57E-07 3.93E-07 6.66E-07 -4.00E-01 5.57E-07 3.91E-07 6.66E-07 -3.00E-01 5.57E-07 3.89E-07 6.66E-07 -2.00E-01 5.57E-07 3.88E-07 6.66E-07 -1.00E-01 5.57E-07 3.86E-07 6.65E-07 0.00E+00 5.57E-07 3.85E-07 6.65E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -4.40E-04 -3.25E-04 -4.60E-04 -4.75E+00 -4.60E-04 -3.38E-04 -4.85E-04 -4.50E+00 -4.81E-04 -3.52E-04 -5.10E-04 -4.25E+00 -5.06E-04 -3.68E-04 -5.39E-04 -4.00E+00 -5.31E-04 -3.86E-04 -5.70E-04 -3.75E+00 -5.61E-04 -4.06E-04 -6.04E-04 -3.50E+00 -5.96E-04 -4.29E-04 -6.43E-04 -3.25E+00 -6.36E-04 -4.56E-04 -6.89E-04 -3.00E+00 -6.83E-04 -4.88E-04 -7.43E-04 -2.75E+00 -7.41E-04 -5.26E-04 -8.11E-04 -2.50E+00 -8.15E-04 -5.75E-04 -8.98E-04 -2.25E+00 -9.13E-04 -6.36E-04 -1.01E-03 -2.00E+00 -1.05E-03 -7.17E-04 -1.18E-03 -1.90E+00 -1.12E-03 -7.57E-04 -1.27E-03 -1.80E+00 -1.20E-03 -8.04E-04 -1.37E-03 -1.70E+00 -1.30E-03 -8.58E-04 -1.50E-03 -1.60E+00 -1.42E-03 -9.22E-04 -1.66E-03 -1.50E+00 -1.57E-03 -9.99E-04 -1.88E-03 -1.40E+00 -1.76E-03 -1.09E-03 -2.16E-03 -1.30E+00 -2.02E-03 -1.21E-03 -2.56E-03 -1.20E+00 -2.37E-03 -1.35E-03 -3.17E-03 -1.10E+00 -2.88E-03 -1.54E-03 -4.17E-03 -1.00E+00 -3.68E-03 -1.80E-03 -6.06E-03 -9.00E-01 -5.05E-03 -2.16E-03 -1.01E-02 -8.00E-01 -7.56E-03 -2.70E-03 -1.76E-02 -7.00E-01 -1.14E-02 -3.51E-03 -2.04E-02 -6.00E-01 -1.33E-02 -4.71E-03 -1.83E-02 -5.00E-01 -1.19E-02 -5.95E-03 -1.54E-02 -4.00E-01 -9.63E-03 -6.07E-03 -1.24E-02 -3.00E-01 -7.23E-03 -4.93E-03 -9.35E-03 -2.00E-01 -4.82E-03 -3.34E-03 -6.25E-03 -1.00E-01 -2.40E-03 -1.67E-03 -3.13E-03 0.00E+00 -7.31E-12 -5.14E-12 -6.64E-13 2.00E-01 3.86E-03 2.70E-03 5.22E-03 4.00E-01 7.11E-03 5.00E-03 9.58E-03 6.00E-01 9.79E-03 6.92E-03 1.31E-02 8.00E-01 1.19E-02 8.48E-03 1.59E-02 1.00E+00 1.35E-02 9.69E-03 1.80E-02 1.20E+00 1.47E-02 1.06E-02 1.94E-02 1.40E+00 1.54E-02 1.11E-02 2.01E-02 1.60E+00 1.59E-02 1.15E-02 2.05E-02 1.80E+00 1.63E-02 1.18E-02 2.08E-02 2.00E+00 1.65E-02 1.21E-02 2.10E-02 2.20E+00 1.67E-02 1.23E-02 2.11E-02 2.40E+00 1.69E-02 1.25E-02 2.13E-02 2.60E+00 1.71E-02 1.26E-02 2.14E-02 2.80E+00 1.72E-02 1.28E-02 2.14E-02 3.00E+00 1.73E-02 1.29E-02 2.15E-02 3.20E+00 1.74E-02 1.30E-02 2.16E-02 3.40E+00 1.75E-02 1.31E-02 2.17E-02 3.60E+00 1.76E-02 1.32E-02 2.17E-02 3.80E+00 1.77E-02 1.33E-02 2.18E-02 4.00E+00 1.77E-02 1.34E-02 2.19E-02 4.20E+00 1.78E-02 1.35E-02 2.19E-02 4.40E+00 1.79E-02 1.36E-02 2.20E-02 4.60E+00 1.80E-02 1.36E-02 2.20E-02 4.80E+00 1.80E-02 1.37E-02 2.21E-02 5.00E+00 1.81E-02 1.38E-02 2.21E-02 5.20E+00 1.81E-02 1.38E-02 2.22E-02 5.40E+00 1.82E-02 1.39E-02 2.22E-02 5.60E+00 1.83E-02 1.40E-02 2.23E-02 5.80E+00 1.83E-02 1.40E-02 2.23E-02 6.00E+00 1.84E-02 1.41E-02 2.24E-02 6.20E+00 1.84E-02 1.42E-02 2.24E-02 6.40E+00 1.85E-02 1.42E-02 2.24E-02 6.60E+00 1.85E-02 1.43E-02 2.25E-02 6.80E+00 1.86E-02 1.43E-02 2.25E-02 7.00E+00 1.86E-02 1.44E-02 2.26E-02 7.20E+00 1.87E-02 1.44E-02 2.26E-02 7.40E+00 1.87E-02 1.45E-02 2.27E-02 7.60E+00 1.88E-02 1.46E-02 2.27E-02 7.80E+00 1.89E-02 1.46E-02 2.28E-02 8.00E+00 1.89E-02 1.47E-02 2.29E-02 8.20E+00 1.90E-02 1.48E-02 2.29E-02 8.40E+00 1.91E-02 1.49E-02 2.30E-02 8.60E+00 1.92E-02 1.50E-02 2.31E-02 8.80E+00 1.93E-02 1.50E-02 2.32E-02 9.00E+00 1.94E-02 1.52E-02 2.33E-02 9.20E+00 1.95E-02 1.53E-02 2.34E-02 9.40E+00 1.96E-02 1.54E-02 2.35E-02 9.60E+00 1.98E-02 1.56E-02 2.37E-02 9.80E+00 2.00E-02 1.57E-02 2.38E-02 1.00E+01 2.01E-02 1.59E-02 2.40E-02 | [GND_clamp] | -5.00E+00 -1.40E+00 -1.24E+00 -1.53E+00 -4.80E+00 -1.33E+00 -1.19E+00 -1.45E+00 -4.60E+00 -1.26E+00 -1.13E+00 -1.38E+00 -4.40E+00 -1.19E+00 -1.07E+00 -1.30E+00 -4.20E+00 -1.13E+00 -1.01E+00 -1.22E+00 -4.00E+00 -1.06E+00 -9.52E-01 -1.15E+00 -3.80E+00 -9.89E-01 -8.94E-01 -1.07E+00 -3.60E+00 -9.21E-01 -8.36E-01 -9.94E-01 -3.40E+00 -8.54E-01 -7.78E-01 -9.18E-01 -3.20E+00 -7.86E-01 -7.20E-01 -8.42E-01 -3.00E+00 -7.18E-01 -6.63E-01 -7.66E-01 -2.80E+00 -6.51E-01 -6.05E-01 -6.91E-01 -2.60E+00 -5.84E-01 -5.47E-01 -6.15E-01 -2.40E+00 -5.17E-01 -4.90E-01 -5.40E-01 -2.20E+00 -4.50E-01 -4.33E-01 -4.64E-01 -2.00E+00 -3.83E-01 -3.76E-01 -3.90E-01 -1.80E+00 -3.17E-01 -3.20E-01 -3.15E-01 -1.60E+00 -2.52E-01 -2.64E-01 -2.42E-01 -1.40E+00 -1.88E-01 -2.09E-01 -1.70E-01 -1.20E+00 -1.25E-01 -1.55E-01 -9.98E-02 -1.00E+00 -6.63E-02 -1.03E-01 -3.66E-02 -8.00E-01 -1.81E-02 -5.55E-02 -1.90E-03 -7.00E-01 -4.83E-03 -3.45E-02 -2.49E-04 -6.00E-01 -7.67E-04 -1.74E-02 -9.14E-05 -5.00E-01 -1.14E-04 -6.33E-03 -4.44E-05 -4.00E-01 -1.63E-05 -1.62E-03 -1.25E-05 -3.00E-01 -1.50E-06 -3.41E-04 -6.33E-07 -2.00E-01 -1.39E-07 -6.62E-05 -8.57E-09 -1.00E-01 -1.34E-08 -1.10E-05 -9.09E-11 0.00E+00 3.45E-22 1.40E-18 1.22E-20 2.00E-01 2.98E-11 1.24E-08 4.10E-12 4.00E-01 4.98E-11 1.29E-08 4.89E-12 6.00E-01 6.97E-11 1.29E-08 4.89E-12 8.00E-01 8.97E-11 1.29E-08 4.89E-12 1.00E+00 1.09E-10 1.29E-08 4.89E-12 1.20E+00 1.29E-10 1.29E-08 4.90E-12 1.40E+00 1.49E-10 1.29E-08 4.90E-12 1.60E+00 1.69E-10 1.29E-08 4.90E-12 1.80E+00 1.89E-10 1.29E-08 4.90E-12 2.00E+00 2.09E-10 1.29E-08 4.90E-12 2.20E+00 2.29E-10 1.29E-08 4.91E-12 2.40E+00 2.49E-10 1.29E-08 4.91E-12 2.60E+00 2.69E-10 1.29E-08 4.91E-12 2.80E+00 2.88E-10 1.29E-08 4.91E-12 3.00E+00 3.08E-10 1.29E-08 4.92E-12 3.20E+00 3.28E-10 1.29E-08 4.92E-12 3.40E+00 3.48E-10 1.29E-08 4.92E-12 3.60E+00 3.68E-10 1.29E-08 4.92E-12 3.80E+00 3.88E-10 1.30E-08 4.93E-12 4.00E+00 4.08E-10 1.31E-08 4.93E-12 4.20E+00 4.27E-10 1.33E-08 4.93E-12 4.40E+00 4.48E-10 1.35E-08 4.93E-12 4.60E+00 4.67E-10 1.36E-08 4.94E-12 4.80E+00 4.87E-10 1.38E-08 4.94E-12 5.00E+00 5.06E-10 1.40E-08 4.94E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.01E-07 2.87E-08 4.73E-04 -4.90E+00 2.54E-08 2.81E-08 4.16E-04 -4.80E+00 3.94E-09 2.74E-08 3.60E-04 -4.70E+00 1.32E-09 2.67E-08 3.04E-04 -4.60E+00 9.90E-10 2.60E-08 2.49E-04 -4.50E+00 9.47E-10 2.54E-08 1.95E-04 -4.40E+00 9.38E-10 2.47E-08 1.43E-04 -4.30E+00 9.29E-10 2.40E-08 9.30E-05 -4.20E+00 9.19E-10 2.34E-08 4.82E-05 -4.10E+00 9.09E-10 2.27E-08 1.48E-05 -4.00E+00 9.00E-10 2.21E-08 1.81E-06 -3.90E+00 8.90E-10 2.14E-08 1.33E-07 -3.80E+00 8.81E-10 2.08E-08 9.08E-09 -3.70E+00 8.71E-10 2.01E-08 6.32E-10 -3.60E+00 8.61E-10 1.95E-08 5.52E-11 -3.50E+00 8.52E-10 1.89E-08 1.36E-11 -3.40E+00 8.43E-10 1.83E-08 7.76E-12 -3.30E+00 8.32E-10 1.77E-08 5.07E-12 -3.20E+00 8.22E-10 1.72E-08 4.88E-12 -3.10E+00 8.13E-10 1.67E-08 4.88E-12 -3.00E+00 8.02E-10 1.63E-08 4.88E-12 -2.90E+00 7.94E-10 1.61E-08 4.88E-12 -2.80E+00 7.83E-10 1.60E-08 4.88E-12 -2.70E+00 7.73E-10 1.59E-08 4.87E-12 -2.60E+00 7.63E-10 1.58E-08 4.87E-12 -2.50E+00 7.54E-10 1.57E-08 4.87E-12 -2.40E+00 7.44E-10 1.56E-08 4.87E-12 -2.30E+00 7.34E-10 1.56E-08 4.87E-12 -2.20E+00 7.24E-10 1.55E-08 4.87E-12 -2.10E+00 7.14E-10 1.54E-08 4.87E-12 -2.00E+00 7.10E-10 1.53E-08 4.87E-12 -1.90E+00 7.07E-10 1.52E-08 4.86E-12 -1.80E+00 6.85E-10 1.51E-08 4.86E-12 -1.70E+00 6.74E-10 1.50E-08 4.86E-12 -1.60E+00 6.65E-10 1.49E-08 4.86E-12 -1.50E+00 6.55E-10 1.48E-08 4.86E-12 -1.40E+00 6.45E-10 1.48E-08 4.86E-12 -1.30E+00 6.35E-10 1.47E-08 4.86E-12 -1.20E+00 6.25E-10 1.46E-08 4.86E-12 -1.10E+00 6.16E-10 1.45E-08 4.86E-12 -1.00E+00 6.06E-10 1.44E-08 4.85E-12 -9.00E-01 5.96E-10 1.43E-08 4.85E-12 -8.00E-01 5.86E-10 1.42E-08 4.85E-12 -7.00E-01 5.77E-10 1.41E-08 4.85E-12 -6.00E-01 5.66E-10 1.41E-08 4.85E-12 -5.00E-01 5.56E-10 1.40E-08 4.85E-12 -4.00E-01 5.46E-10 1.39E-08 4.85E-12 -3.00E-01 5.36E-10 1.38E-08 4.85E-12 -2.00E-01 5.26E-10 1.37E-08 4.85E-12 -1.00E-01 5.17E-10 1.36E-08 4.84E-12 0.00E+00 5.06E-10 1.35E-08 4.84E-12 | | [Ramp] | variable typ min max dV/dt_f 2.95V/214ns 2.57V/200ns 3.20V/230ns dV/dt_r 2.89V/449ns 2.53V/441ns 3.15V/420ns R_load = 1k | | | End [Model] IOModel | | End [Component] 64K I2C EEPROM @5V | [End]