|************************************************************************ [IBIS Ver] 3.2 [File name] 24c64p_50v_rev_f.ibs |24c64=abbr chip name,p=PDIP,50v=5.0V Vcc [File Rev] 2.0 [Date] 22-June-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C64 rev.F in PDIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 64K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.11E+00 -1.13E+00 -1.09E+00 -4.50E+00 -9.73E-01 -9.92E-01 -9.49E-01 -4.00E+00 -8.33E-01 -8.53E-01 -8.09E-01 -3.50E+00 -6.93E-01 -7.15E-01 -6.69E-01 -3.00E+00 -5.54E-01 -5.78E-01 -5.30E-01 -2.50E+00 -4.17E-01 -4.42E-01 -3.91E-01 -2.00E+00 -2.81E-01 -3.09E-01 -2.55E-01 -1.50E+00 -1.49E-01 -1.79E-01 -1.23E-01 -1.40E+00 -1.24E-01 -1.55E-01 -9.77E-02 -1.30E+00 -9.97E-02 -1.30E-01 -7.33E-02 -1.20E+00 -7.61E-02 -1.07E-01 -5.02E-02 -1.10E+00 -5.39E-02 -8.40E-02 -2.93E-02 -1.00E+00 -3.38E-02 -6.27E-02 -1.28E-02 -9.50E-01 -2.51E-02 -5.27E-02 -7.05E-03 -9.00E-01 -1.74E-02 -4.33E-02 -3.38E-03 -8.50E-01 -1.12E-02 -3.45E-02 -1.44E-03 -8.00E-01 -6.63E-03 -2.66E-02 -5.77E-04 -7.50E-01 -3.60E-03 -1.97E-02 -2.30E-04 -7.00E-01 -1.83E-03 -1.40E-02 -9.63E-05 -6.50E-01 -8.89E-04 -9.40E-03 -4.55E-05 -6.00E-01 -4.24E-04 -6.02E-03 -2.57E-05 -5.50E-01 -2.02E-04 -3.70E-03 -1.76E-05 -5.00E-01 -9.82E-05 -2.20E-03 -1.37E-05 -4.50E-01 -4.94E-05 -1.27E-03 -1.14E-05 -4.00E-01 -2.63E-05 -7.25E-04 -9.73E-06 -3.50E-01 -1.51E-05 -4.09E-04 -8.28E-06 -3.00E-01 -9.39E-06 -2.28E-04 -6.93E-06 -2.50E-01 -6.20E-06 -1.26E-04 -5.62E-06 -2.00E-01 -4.18E-06 -6.78E-05 -4.33E-06 -1.50E-01 -2.71E-06 -3.50E-05 -3.07E-06 -1.00E-01 -1.50E-06 -1.64E-05 -1.83E-06 -5.00E-02 -4.16E-07 -5.69E-06 -6.06E-07 0.00E+00 5.97E-07 9.64E-07 6.36E-07 2.00E-01 4.67E-06 3.88E-06 5.31E-06 4.00E-01 8.37E-06 6.52E-06 9.57E-06 6.00E-01 1.17E-05 8.88E-06 1.34E-05 8.00E-01 1.47E-05 1.10E-05 1.68E-05 1.00E+00 1.72E-05 1.28E-05 1.99E-05 1.20E+00 1.94E-05 1.43E-05 2.25E-05 1.40E+00 2.13E-05 1.55E-05 2.46E-05 1.60E+00 2.27E-05 1.64E-05 2.64E-05 1.80E+00 2.37E-05 1.70E-05 2.78E-05 2.00E+00 2.44E-05 1.73E-05 2.87E-05 2.05E+00 2.45E-05 1.73E-05 2.89E-05 2.10E+00 2.46E-05 1.73E-05 2.90E-05 2.15E+00 2.46E-05 1.73E-05 2.92E-05 2.20E+00 2.47E-05 1.73E-05 2.93E-05 2.25E+00 2.47E-05 1.73E-05 2.93E-05 2.30E+00 2.48E-05 1.71E-05 2.94E-05 2.35E+00 2.48E-05 1.27E-06 2.95E-05 2.40E+00 2.48E-05 1.26E-06 2.95E-05 2.45E+00 2.48E-05 1.26E-06 2.96E-05 2.50E+00 2.48E-05 1.25E-06 2.96E-05 2.55E+00 2.47E-05 1.25E-06 2.97E-05 2.60E+00 2.44E-05 1.25E-06 2.97E-05 2.65E+00 7.35E-07 1.25E-06 2.97E-05 2.70E+00 7.23E-07 1.25E-06 2.98E-05 2.75E+00 7.19E-07 1.25E-06 2.98E-05 2.80E+00 7.17E-07 1.25E-06 2.98E-05 2.85E+00 7.17E-07 1.25E-06 2.98E-05 2.90E+00 7.16E-07 1.25E-06 2.98E-05 2.95E+00 7.16E-07 1.25E-06 2.98E-05 3.00E+00 7.16E-07 1.25E-06 2.96E-05 3.05E+00 7.16E-07 1.25E-06 7.50E-07 3.10E+00 7.16E-07 1.25E-06 7.50E-07 3.15E+00 7.16E-07 1.25E-06 7.50E-07 3.20E+00 7.16E-07 1.25E-06 7.50E-07 3.25E+00 7.16E-07 1.25E-06 7.50E-07 3.30E+00 7.16E-07 1.25E-06 7.50E-07 3.35E+00 7.16E-07 1.25E-06 7.50E-07 3.40E+00 7.16E-07 1.25E-06 7.50E-07 3.45E+00 7.16E-07 1.25E-06 7.50E-07 3.50E+00 7.16E-07 1.25E-06 7.50E-07 3.55E+00 7.16E-07 1.25E-06 7.50E-07 3.60E+00 7.16E-07 1.25E-06 7.50E-07 3.65E+00 7.16E-07 1.25E-06 7.50E-07 3.70E+00 7.16E-07 1.25E-06 7.50E-07 3.75E+00 7.16E-07 1.25E-06 7.50E-07 3.80E+00 7.16E-07 1.25E-06 7.50E-07 3.85E+00 7.16E-07 1.25E-06 7.50E-07 3.90E+00 7.16E-07 1.25E-06 7.50E-07 3.95E+00 7.16E-07 1.25E-06 7.50E-07 4.00E+00 7.16E-07 1.25E-06 7.50E-07 4.50E+00 7.16E-07 1.25E-06 7.50E-07 5.00E+00 7.16E-07 1.25E-06 7.50E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.16E-07 1.25E-06 7.50E-07 -4.50E+00 7.16E-07 1.25E-06 7.50E-07 -4.00E+00 7.16E-07 1.25E-06 7.50E-07 -3.50E+00 7.16E-07 1.25E-06 7.50E-07 -3.00E+00 7.16E-07 1.25E-06 7.50E-07 -2.50E+00 7.16E-07 1.25E-06 7.50E-07 -2.00E+00 7.16E-07 1.25E-06 7.50E-07 -1.50E+00 7.16E-07 1.25E-06 7.50E-07 -1.00E+00 7.16E-07 1.25E-06 7.50E-07 -5.00E-01 7.16E-07 1.25E-06 7.50E-07 0.00E+00 7.16E-07 1.25E-06 7.50E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.18E+00 -1.20E+00 -1.16E+00 -4.50E+00 -1.03E+00 -1.05E+00 -1.01E+00 -4.00E+00 -8.80E-01 -9.02E-01 -8.59E-01 -3.50E+00 -7.32E-01 -7.55E-01 -7.10E-01 -3.00E+00 -5.85E-01 -6.10E-01 -5.62E-01 -2.50E+00 -4.39E-01 -4.66E-01 -4.15E-01 -2.00E+00 -2.95E-01 -3.24E-01 -2.70E-01 -1.50E+00 -1.56E-01 -1.87E-01 -1.29E-01 -1.40E+00 -1.29E-01 -1.61E-01 -1.02E-01 -1.30E+00 -1.03E-01 -1.35E-01 -7.62E-02 -1.20E+00 -7.85E-02 -1.10E-01 -5.17E-02 -1.10E+00 -5.51E-02 -8.63E-02 -2.98E-02 -1.00E+00 -3.41E-02 -6.39E-02 -1.26E-02 -9.50E-01 -2.50E-02 -5.34E-02 -6.79E-03 -9.00E-01 -1.72E-02 -4.36E-02 -3.19E-03 -8.50E-01 -1.09E-02 -3.45E-02 -1.34E-03 -8.00E-01 -6.32E-03 -2.64E-02 -5.35E-04 -7.50E-01 -3.38E-03 -1.93E-02 -2.13E-04 -7.00E-01 -1.70E-03 -1.35E-02 -8.99E-05 -6.50E-01 -8.23E-04 -8.97E-03 -4.31E-05 -6.00E-01 -3.92E-04 -5.69E-03 -2.48E-05 -5.50E-01 -1.87E-04 -3.46E-03 -1.72E-05 -5.00E-01 -9.11E-05 -2.04E-03 -1.35E-05 -4.50E-01 -4.61E-05 -1.18E-03 -1.13E-05 -4.00E-01 -2.47E-05 -6.69E-04 -9.67E-06 -3.50E-01 -1.44E-05 -3.77E-04 -8.24E-06 -3.00E-01 -9.03E-06 -2.10E-04 -6.88E-06 -2.50E-01 -6.02E-06 -1.16E-04 -5.57E-06 -2.00E-01 -4.08E-06 -6.24E-05 -4.29E-06 -1.50E-01 -2.64E-06 -3.23E-05 -3.03E-06 -1.00E-01 -1.45E-06 -1.51E-05 -1.78E-06 -5.00E-02 -3.70E-07 -5.20E-06 -5.63E-07 0.00E+00 5.34E-07 8.49E-07 5.32E-07 2.00E-01 4.61E-06 3.76E-06 5.19E-06 4.00E-01 8.31E-06 6.40E-06 9.42E-06 6.00E-01 1.16E-05 8.75E-06 1.32E-05 8.00E-01 1.46E-05 1.08E-05 1.66E-05 1.00E+00 1.72E-05 1.26E-05 1.96E-05 1.20E+00 1.94E-05 1.41E-05 2.22E-05 1.40E+00 2.12E-05 1.53E-05 2.44E-05 1.60E+00 2.26E-05 1.62E-05 2.62E-05 1.80E+00 2.37E-05 1.68E-05 2.75E-05 2.00E+00 2.43E-05 1.71E-05 2.84E-05 2.05E+00 2.44E-05 1.71E-05 2.86E-05 2.10E+00 2.45E-05 1.72E-05 2.87E-05 2.15E+00 2.45E-05 1.72E-05 2.89E-05 2.20E+00 2.46E-05 1.72E-05 2.90E-05 2.25E+00 2.46E-05 1.71E-05 2.91E-05 2.30E+00 2.47E-05 1.69E-05 2.91E-05 2.35E+00 2.47E-05 1.12E-06 2.92E-05 2.40E+00 2.47E-05 1.11E-06 2.92E-05 2.45E+00 2.48E-05 1.11E-06 2.93E-05 2.50E+00 2.47E-05 1.10E-06 2.93E-05 2.55E+00 2.46E-05 1.10E-06 2.94E-05 2.60E+00 2.43E-05 1.10E-06 2.94E-05 2.65E+00 6.58E-07 1.10E-06 2.94E-05 2.70E+00 6.47E-07 1.10E-06 2.95E-05 2.75E+00 6.43E-07 1.10E-06 2.95E-05 2.80E+00 6.41E-07 1.10E-06 2.95E-05 2.85E+00 6.41E-07 1.10E-06 2.95E-05 2.90E+00 6.40E-07 1.10E-06 2.95E-05 2.95E+00 6.40E-07 1.10E-06 2.95E-05 3.00E+00 6.40E-07 1.10E-06 2.93E-05 3.05E+00 6.40E-07 1.10E-06 6.27E-07 3.10E+00 6.40E-07 1.10E-06 6.27E-07 3.15E+00 6.40E-07 1.10E-06 6.27E-07 3.20E+00 6.40E-07 1.10E-06 6.27E-07 3.25E+00 6.40E-07 1.10E-06 6.27E-07 3.30E+00 6.40E-07 1.10E-06 6.27E-07 3.35E+00 6.40E-07 1.10E-06 6.27E-07 3.40E+00 6.40E-07 1.10E-06 6.27E-07 3.45E+00 6.40E-07 1.10E-06 6.27E-07 3.50E+00 6.40E-07 1.10E-06 6.27E-07 3.55E+00 6.40E-07 1.10E-06 6.27E-07 3.60E+00 6.40E-07 1.10E-06 6.27E-07 3.65E+00 6.40E-07 1.10E-06 6.27E-07 3.70E+00 6.40E-07 1.10E-06 6.27E-07 3.75E+00 6.40E-07 1.10E-06 6.27E-07 3.80E+00 6.40E-07 1.10E-06 6.27E-07 3.85E+00 6.40E-07 1.10E-06 6.27E-07 3.90E+00 6.40E-07 1.10E-06 6.27E-07 3.95E+00 6.40E-07 1.10E-06 6.27E-07 4.00E+00 6.40E-07 1.10E-06 6.27E-07 4.50E+00 6.40E-07 1.10E-06 6.27E-07 5.00E+00 6.40E-07 1.10E-06 6.27E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 6.40E-07 1.10E-06 6.27E-07 -4.50E+00 6.40E-07 1.10E-06 6.27E-07 -4.00E+00 6.40E-07 1.10E-06 6.27E-07 -3.50E+00 6.40E-07 1.10E-06 6.27E-07 -3.00E+00 6.40E-07 1.10E-06 6.27E-07 -2.50E+00 6.40E-07 1.10E-06 6.27E-07 -2.00E+00 6.40E-07 1.10E-06 6.27E-07 -1.50E+00 6.40E-07 1.10E-06 6.27E-07 -1.00E+00 6.40E-07 1.10E-06 6.27E-07 -5.00E-01 6.40E-07 1.10E-06 6.27E-07 0.00E+00 6.40E-07 1.10E-06 6.27E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.65E+00 -1.80E+00 -1.45E+00 -4.50E+00 -1.44E+00 -1.58E+00 -1.26E+00 -4.00E+00 -1.23E+00 -1.35E+00 -1.07E+00 -3.50E+00 -1.03E+00 -1.13E+00 -8.89E-01 -3.00E+00 -8.19E-01 -9.14E-01 -7.04E-01 -2.50E+00 -6.14E-01 -6.97E-01 -5.20E-01 -2.00E+00 -4.12E-01 -4.83E-01 -3.39E-01 -1.50E+00 -2.16E-01 -2.77E-01 -1.63E-01 -1.40E+00 -1.78E-01 -2.37E-01 -1.29E-01 -1.30E+00 -1.42E-01 -1.98E-01 -9.65E-02 -1.20E+00 -1.07E-01 -1.61E-01 -6.57E-02 -1.10E+00 -7.38E-02 -1.25E-01 -3.79E-02 -1.00E+00 -4.45E-02 -9.12E-02 -1.59E-02 -9.50E-01 -3.20E-02 -7.55E-02 -8.49E-03 -9.00E-01 -2.13E-02 -6.09E-02 -3.89E-03 -8.50E-01 -1.30E-02 -4.75E-02 -1.58E-03 -8.00E-01 -7.22E-03 -3.56E-02 -6.03E-04 -7.50E-01 -3.68E-03 -2.54E-02 -2.30E-04 -7.00E-01 -1.76E-03 -1.72E-02 -9.38E-05 -6.50E-01 -8.18E-04 -1.11E-02 -4.39E-05 -6.00E-01 -3.75E-04 -6.77E-03 -2.53E-05 -5.50E-01 -1.73E-04 -3.97E-03 -1.77E-05 -5.00E-01 -8.11E-05 -2.26E-03 -1.41E-05 -4.50E-01 -3.97E-05 -1.27E-03 -1.19E-05 -4.00E-01 -2.08E-05 -6.99E-04 -1.02E-05 -3.50E-01 -1.18E-05 -3.83E-04 -8.74E-06 -3.00E-01 -7.37E-06 -2.08E-04 -7.32E-06 -2.50E-01 -4.90E-06 -1.11E-04 -5.95E-06 -2.00E-01 -3.31E-06 -5.86E-05 -4.59E-06 -1.50E-01 -2.13E-06 -2.96E-05 -3.26E-06 -1.00E-01 -1.14E-06 -1.35E-05 -1.95E-06 -5.00E-02 -2.45E-07 -4.50E-06 -6.64E-07 0.00E+00 5.39E-07 4.25E-07 5.41E-07 2.00E-01 4.58E-06 3.13E-06 5.45E-06 4.00E-01 8.26E-06 5.61E-06 9.91E-06 6.00E-01 1.16E-05 7.86E-06 1.39E-05 8.00E-01 1.45E-05 9.88E-06 1.75E-05 1.00E+00 1.71E-05 1.17E-05 2.06E-05 1.20E+00 1.93E-05 1.32E-05 2.32E-05 1.40E+00 2.12E-05 1.46E-05 2.54E-05 1.60E+00 2.26E-05 1.57E-05 2.72E-05 1.80E+00 2.36E-05 1.65E-05 2.84E-05 2.00E+00 2.43E-05 1.71E-05 2.92E-05 2.05E+00 2.44E-05 1.72E-05 2.93E-05 2.10E+00 2.45E-05 1.73E-05 2.94E-05 2.15E+00 2.46E-05 1.73E-05 2.95E-05 2.20E+00 2.46E-05 1.74E-05 2.96E-05 2.25E+00 2.47E-05 1.74E-05 2.97E-05 2.30E+00 2.47E-05 1.71E-05 2.97E-05 2.35E+00 2.47E-05 5.99E-07 2.98E-05 2.40E+00 2.47E-05 5.98E-07 2.98E-05 2.45E+00 2.47E-05 5.97E-07 2.98E-05 2.50E+00 2.47E-05 5.97E-07 2.99E-05 2.55E+00 2.45E-05 5.96E-07 2.99E-05 2.60E+00 2.38E-05 5.96E-07 2.99E-05 2.65E+00 8.09E-07 5.96E-07 3.00E-05 2.70E+00 7.16E-07 5.96E-07 3.00E-05 2.75E+00 6.80E-07 5.96E-07 3.00E-05 2.80E+00 6.65E-07 5.96E-07 3.00E-05 2.85E+00 6.58E-07 5.95E-07 2.98E-05 2.90E+00 6.55E-07 5.95E-07 2.93E-05 2.95E+00 6.54E-07 5.95E-07 2.87E-05 3.00E+00 6.53E-07 5.95E-07 1.11E-06 3.05E+00 6.53E-07 5.95E-07 8.07E-07 3.10E+00 6.52E-07 5.95E-07 7.05E-07 3.15E+00 6.52E-07 5.95E-07 6.69E-07 3.20E+00 6.52E-07 5.95E-07 6.56E-07 3.25E+00 6.52E-07 5.95E-07 6.51E-07 3.30E+00 6.52E-07 5.95E-07 6.49E-07 3.35E+00 6.52E-07 5.95E-07 6.48E-07 3.40E+00 6.52E-07 5.95E-07 6.47E-07 3.45E+00 6.52E-07 5.95E-07 6.47E-07 3.50E+00 6.52E-07 5.95E-07 6.47E-07 3.55E+00 6.52E-07 5.95E-07 6.47E-07 3.60E+00 6.52E-07 5.95E-07 6.47E-07 3.65E+00 6.52E-07 5.95E-07 6.47E-07 3.70E+00 6.52E-07 5.95E-07 6.47E-07 3.75E+00 6.52E-07 5.95E-07 6.47E-07 3.80E+00 6.52E-07 5.95E-07 6.47E-07 3.85E+00 6.52E-07 5.95E-07 6.47E-07 3.90E+00 6.52E-07 5.95E-07 6.47E-07 3.95E+00 6.52E-07 5.95E-07 6.47E-07 4.00E+00 6.52E-07 5.95E-07 6.47E-07 4.50E+00 6.52E-07 5.95E-07 6.47E-07 5.00E+00 6.52E-07 5.95E-07 6.47E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 6.52E-07 5.95E-07 6.47E-07 -4.50E+00 6.52E-07 5.95E-07 6.47E-07 -4.00E+00 6.52E-07 5.95E-07 6.47E-07 -3.50E+00 6.52E-07 5.95E-07 6.47E-07 -3.00E+00 6.52E-07 5.95E-07 6.47E-07 -2.50E+00 6.52E-07 5.95E-07 6.47E-07 -2.00E+00 6.52E-07 5.95E-07 6.47E-07 -1.50E+00 6.52E-07 5.95E-07 6.47E-07 -1.00E+00 6.52E-07 5.95E-07 6.47E-07 -5.00E-01 6.52E-07 5.95E-07 6.47E-07 0.00E+00 6.52E-07 5.95E-07 6.47E-07 | | End [Model] InputModel3 | |**********************Input Model4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.20E+00 -1.31E+00 -1.13E+00 -4.50E+00 -1.05E+00 -1.15E+00 -9.89E-01 -4.00E+00 -8.98E-01 -9.85E-01 -8.43E-01 -3.50E+00 -7.48E-01 -8.26E-01 -6.98E-01 -3.00E+00 -5.98E-01 -6.67E-01 -5.54E-01 -2.50E+00 -4.50E-01 -5.10E-01 -4.11E-01 -2.00E+00 -3.04E-01 -3.55E-01 -2.69E-01 -1.50E+00 -1.62E-01 -2.05E-01 -1.31E-01 -1.40E+00 -1.34E-01 -1.76E-01 -1.05E-01 -1.30E+00 -1.08E-01 -1.48E-01 -7.96E-02 -1.20E+00 -8.21E-02 -1.21E-01 -5.52E-02 -1.10E+00 -5.80E-02 -9.47E-02 -3.30E-02 -1.00E+00 -3.62E-02 -6.99E-02 -1.48E-02 -9.50E-01 -2.66E-02 -5.84E-02 -8.32E-03 -9.00E-01 -1.83E-02 -4.75E-02 -4.00E-03 -8.50E-01 -1.16E-02 -3.75E-02 -1.67E-03 -8.00E-01 -6.67E-03 -2.85E-02 -6.36E-04 -7.50E-01 -3.50E-03 -2.07E-02 -2.32E-04 -7.00E-01 -1.71E-03 -1.43E-02 -8.32E-05 -6.50E-01 -7.99E-04 -9.34E-03 -2.96E-05 -6.00E-01 -3.63E-04 -5.80E-03 -1.05E-05 -5.50E-01 -1.63E-04 -3.44E-03 -3.73E-06 -5.00E-01 -7.28E-05 -1.98E-03 -1.32E-06 -4.50E-01 -3.24E-05 -1.11E-03 -4.69E-07 -4.00E-01 -1.44E-05 -6.14E-04 -1.66E-07 -3.50E-01 -6.40E-06 -3.36E-04 -5.89E-08 -3.00E-01 -2.83E-06 -1.82E-04 -2.08E-08 -2.50E-01 -1.25E-06 -9.72E-05 -7.36E-09 -2.00E-01 -5.42E-07 -5.08E-05 -2.58E-09 -1.50E-01 -2.29E-07 -2.55E-05 -8.89E-10 -1.00E-01 -8.94E-08 -1.16E-05 -2.88E-10 -5.00E-02 -2.75E-08 -4.11E-06 -7.55E-11 0.00E+00 -4.51E-28 5.48E-26 0.00E+00 5.00E-02 8.33E-12 3.56E-10 2.75E-14 1.00E-01 1.20E-11 5.50E-10 3.72E-14 1.50E-01 1.37E-11 6.56E-10 4.07E-14 2.00E-01 1.44E-11 7.14E-10 4.19E-14 2.50E-01 1.47E-11 7.45E-10 4.24E-14 3.00E-01 1.49E-11 7.62E-10 4.25E-14 3.50E-01 1.49E-11 7.71E-10 4.26E-14 4.00E-01 1.50E-11 7.77E-10 4.26E-14 4.50E-01 1.50E-11 7.79E-10 4.26E-14 5.00E-01 1.50E-11 7.81E-10 4.26E-14 1.00E+00 1.50E-11 7.83E-10 4.26E-14 5.00E+00 1.50E-11 7.83E-10 4.28E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.50E-11 7.83E-10 4.28E-14 -4.50E+00 1.50E-11 7.83E-10 4.28E-14 -4.00E+00 1.50E-11 7.83E-10 4.28E-14 -3.50E+00 1.50E-11 7.83E-10 4.28E-14 -3.00E+00 1.50E-11 7.83E-10 4.28E-14 -2.50E+00 1.50E-11 7.83E-10 4.28E-14 -2.00E+00 1.50E-11 7.83E-10 4.28E-14 -1.50E+00 1.50E-11 7.83E-10 4.28E-14 -1.00E+00 1.50E-11 7.83E-10 4.28E-14 -5.00E-01 1.50E-11 7.83E-10 4.28E-14 0.00E+00 1.50E-11 7.83E-10 4.28E-14 | | End [Model] InputModel4 | |**********************InputModel5********************************** | [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.08E+00 -1.10E+00 -1.07E+00 -4.50E+00 -9.47E-01 -9.68E-01 -9.30E-01 -4.00E+00 -8.11E-01 -8.32E-01 -7.93E-01 -3.50E+00 -6.75E-01 -6.97E-01 -6.56E-01 -3.00E+00 -5.39E-01 -5.63E-01 -5.20E-01 -2.50E+00 -4.05E-01 -4.30E-01 -3.85E-01 -2.00E+00 -2.73E-01 -3.00E-01 -2.52E-01 -1.50E+00 -1.45E-01 -1.74E-01 -1.23E-01 -1.40E+00 -1.21E-01 -1.49E-01 -9.80E-02 -1.30E+00 -9.67E-02 -1.26E-01 -7.41E-02 -1.20E+00 -7.37E-02 -1.03E-01 -5.13E-02 -1.10E+00 -5.21E-02 -8.05E-02 -3.07E-02 -1.00E+00 -3.26E-02 -5.97E-02 -1.40E-02 -9.50E-01 -2.41E-02 -5.00E-02 -7.96E-03 -9.00E-01 -1.68E-02 -4.09E-02 -3.96E-03 -8.50E-01 -1.08E-02 -3.25E-02 -1.75E-03 -8.00E-01 -6.36E-03 -2.49E-02 -7.31E-04 -7.50E-01 -3.45E-03 -1.84E-02 -3.14E-04 -7.00E-01 -1.76E-03 -1.29E-02 -1.50E-04 -6.50E-01 -8.70E-04 -8.62E-03 -8.65E-05 -6.00E-01 -4.28E-04 -5.49E-03 -6.02E-05 -5.50E-01 -2.16E-04 -3.36E-03 -4.80E-05 -5.00E-01 -1.15E-04 -1.99E-03 -4.09E-05 -4.50E-01 -6.64E-05 -1.16E-03 -3.58E-05 -4.00E-01 -4.24E-05 -6.63E-04 -3.14E-05 -3.50E-01 -2.96E-05 -3.78E-04 -2.73E-05 -3.00E-01 -2.21E-05 -2.14E-04 -2.33E-05 -2.50E-01 -1.69E-05 -1.21E-04 -1.93E-05 -2.00E-01 -1.29E-05 -6.77E-05 -1.54E-05 -1.50E-01 -9.39E-06 -3.68E-05 -1.15E-05 -1.00E-01 -6.14E-06 -1.85E-05 -7.64E-06 -5.00E-02 -3.03E-06 -7.25E-06 -3.80E-06 0.00E+00 4.33E-07 3.46E-07 4.53E-07 2.00E-01 1.28E-05 8.72E-06 1.54E-05 4.00E-01 2.42E-05 1.65E-05 2.92E-05 6.00E-01 3.48E-05 2.38E-05 4.19E-05 8.00E-01 4.45E-05 3.05E-05 5.36E-05 1.00E+00 5.33E-05 3.66E-05 6.43E-05 1.20E+00 6.12E-05 4.22E-05 7.39E-05 1.40E+00 6.82E-05 4.71E-05 8.24E-05 1.60E+00 7.43E-05 5.14E-05 8.99E-05 1.80E+00 7.94E-05 5.50E-05 9.63E-05 2.00E+00 8.35E-05 5.79E-05 1.02E-04 2.05E+00 8.43E-05 5.85E-05 1.03E-04 2.10E+00 8.51E-05 5.91E-05 1.04E-04 2.15E+00 8.59E-05 5.95E-05 1.05E-04 2.20E+00 8.65E-05 5.99E-05 1.06E-04 2.25E+00 8.71E-05 6.02E-05 1.07E-04 2.30E+00 8.76E-05 6.02E-05 1.08E-04 2.35E+00 8.81E-05 6.96E-07 1.08E-04 2.40E+00 8.84E-05 6.78E-07 1.09E-04 2.45E+00 8.88E-05 6.64E-07 1.09E-04 2.50E+00 8.90E-05 6.53E-07 1.10E-04 2.55E+00 8.92E-05 6.45E-07 1.10E-04 2.60E+00 8.93E-05 6.38E-07 1.11E-04 2.65E+00 8.93E-05 6.33E-07 1.11E-04 2.70E+00 8.91E-05 6.29E-07 1.11E-04 2.75E+00 8.78E-05 6.25E-07 1.12E-04 2.80E+00 6.86E-07 6.22E-07 1.12E-04 2.85E+00 6.86E-07 6.20E-07 1.12E-04 2.90E+00 6.86E-07 6.18E-07 1.12E-04 2.95E+00 6.86E-07 6.17E-07 1.12E-04 3.00E+00 6.86E-07 6.15E-07 1.12E-04 3.05E+00 6.86E-07 6.14E-07 1.12E-04 3.10E+00 6.86E-07 6.13E-07 1.12E-04 3.15E+00 6.86E-07 6.12E-07 1.11E-04 3.20E+00 6.86E-07 6.12E-07 7.00E-07 3.25E+00 6.86E-07 6.11E-07 7.00E-07 3.30E+00 6.86E-07 6.10E-07 7.00E-07 3.35E+00 6.86E-07 6.10E-07 7.00E-07 3.40E+00 6.86E-07 6.10E-07 7.00E-07 3.45E+00 6.86E-07 6.09E-07 7.00E-07 3.50E+00 6.86E-07 6.09E-07 7.00E-07 3.55E+00 6.86E-07 6.09E-07 7.00E-07 3.60E+00 6.86E-07 6.09E-07 7.00E-07 3.65E+00 6.86E-07 6.08E-07 7.00E-07 3.70E+00 6.86E-07 6.08E-07 7.00E-07 3.75E+00 6.86E-07 6.08E-07 7.00E-07 3.80E+00 6.86E-07 6.08E-07 7.00E-07 3.85E+00 6.86E-07 6.08E-07 7.00E-07 3.90E+00 6.86E-07 6.08E-07 7.00E-07 3.95E+00 6.86E-07 6.08E-07 7.00E-07 4.00E+00 6.86E-07 6.08E-07 7.00E-07 4.50E+00 6.86E-07 6.08E-07 7.00E-07 5.00E+00 6.86E-07 6.08E-07 7.00E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 6.86E-07 6.08E-07 7.00E-07 -4.50E+00 6.86E-07 6.08E-07 7.00E-07 -4.00E+00 6.86E-07 6.08E-07 7.00E-07 -3.50E+00 6.86E-07 6.08E-07 7.00E-07 -3.00E+00 6.86E-07 6.08E-07 7.00E-07 -2.50E+00 6.86E-07 6.08E-07 7.00E-07 -2.00E+00 6.86E-07 6.08E-07 7.00E-07 -1.50E+00 6.86E-07 6.08E-07 7.00E-07 -1.00E+00 6.86E-07 6.08E-07 7.00E-07 -5.00E-01 6.86E-07 6.08E-07 7.00E-07 0.00E+00 6.86E-07 6.08E-07 7.00E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -2.30E-04 -1.41E-04 -3.30E-04 -4.80E+00 -2.30E-04 -1.40E-04 -3.29E-04 -4.60E+00 -2.30E-04 -1.41E-04 -3.28E-04 -4.40E+00 -2.29E-04 -1.50E-04 -3.28E-04 -4.20E+00 -2.31E-04 -1.62E-04 -3.27E-04 -4.00E+00 -2.49E-04 -1.73E-04 -3.27E-04 -3.80E+00 -2.70E-04 -1.88E-04 -3.54E-04 -3.60E+00 -2.95E-04 -2.04E-04 -3.88E-04 -3.40E+00 -3.24E-04 -2.24E-04 -4.27E-04 -3.20E+00 -3.59E-04 -2.47E-04 -4.76E-04 -3.00E+00 -4.03E-04 -2.75E-04 -5.37E-04 -2.80E+00 -4.58E-04 -3.11E-04 -6.15E-04 -2.60E+00 -5.30E-04 -3.55E-04 -7.17E-04 -2.40E+00 -6.26E-04 -4.13E-04 -8.59E-04 -2.20E+00 -7.59E-04 -4.90E-04 -1.06E-03 -2.00E+00 -9.54E-04 -5.96E-04 -1.38E-03 -1.90E+00 -1.09E-03 -6.65E-04 -1.60E-03 -1.80E+00 -1.25E-03 -7.47E-04 -1.90E-03 -1.70E+00 -1.47E-03 -8.45E-04 -2.31E-03 -1.60E+00 -1.74E-03 -9.64E-04 -2.85E-03 -1.50E+00 -2.09E-03 -1.11E-03 -3.60E-03 -1.40E+00 -2.53E-03 -1.28E-03 -4.57E-03 -1.30E+00 -3.07E-03 -1.47E-03 -5.76E-03 -1.20E+00 -3.69E-03 -1.70E-03 -7.15E-03 -1.10E+00 -4.42E-03 -1.95E-03 -9.04E-03 -1.00E+00 -5.38E-03 -2.23E-03 -1.24E-02 -9.50E-01 -6.03E-03 -2.39E-03 -1.51E-02 -9.00E-01 -6.87E-03 -2.57E-03 -1.80E-02 -8.50E-01 -7.99E-03 -2.77E-03 -1.98E-02 -8.00E-01 -9.38E-03 -3.01E-03 -2.00E-02 -7.50E-01 -1.08E-02 -3.30E-03 -1.91E-02 -7.00E-01 -1.19E-02 -3.65E-03 -1.79E-02 -6.50E-01 -1.22E-02 -4.06E-03 -1.66E-02 -6.00E-01 -1.18E-02 -4.51E-03 -1.52E-02 -5.50E-01 -1.11E-02 -4.92E-03 -1.39E-02 -5.00E-01 -1.03E-02 -5.17E-03 -1.25E-02 -4.50E-01 -9.41E-03 -5.15E-03 -1.12E-02 -4.00E-01 -8.48E-03 -4.87E-03 -9.88E-03 -3.50E-01 -7.53E-03 -4.40E-03 -8.59E-03 -3.00E-01 -6.55E-03 -3.82E-03 -7.31E-03 -2.50E-01 -5.55E-03 -3.20E-03 -6.05E-03 -2.00E-01 -4.53E-03 -2.56E-03 -4.81E-03 -1.50E-01 -3.47E-03 -1.92E-03 -3.58E-03 -1.00E-01 -2.36E-03 -1.27E-03 -2.37E-03 -5.00E-02 -1.21E-03 -6.33E-04 -1.17E-03 0.00E+00 -5.41E-21 -4.78E-23 -1.93E-12 1.00E-01 1.71E-03 1.21E-03 2.21E-03 2.00E-01 3.32E-03 2.35E-03 4.28E-03 3.00E-01 4.81E-03 3.40E-03 6.20E-03 4.00E-01 6.19E-03 4.37E-03 7.99E-03 5.00E-01 7.45E-03 5.26E-03 9.65E-03 6.00E-01 8.62E-03 6.07E-03 1.12E-02 7.00E-01 9.67E-03 6.81E-03 1.25E-02 8.00E-01 1.06E-02 7.47E-03 1.38E-02 9.00E-01 1.15E-02 8.06E-03 1.49E-02 1.00E+00 1.22E-02 8.58E-03 1.59E-02 1.10E+00 1.29E-02 9.02E-03 1.68E-02 1.20E+00 1.34E-02 9.40E-03 1.75E-02 1.30E+00 1.39E-02 9.71E-03 1.82E-02 1.40E+00 1.43E-02 9.96E-03 1.87E-02 1.50E+00 1.46E-02 1.02E-02 1.90E-02 1.60E+00 1.48E-02 1.03E-02 1.92E-02 1.70E+00 1.50E-02 1.05E-02 1.94E-02 1.80E+00 1.52E-02 1.06E-02 1.96E-02 1.90E+00 1.53E-02 1.07E-02 1.97E-02 2.00E+00 1.55E-02 1.08E-02 1.98E-02 2.40E+00 1.58E-02 1.12E-02 2.01E-02 2.80E+00 1.61E-02 1.14E-02 2.02E-02 3.20E+00 1.63E-02 1.16E-02 2.04E-02 3.60E+00 1.64E-02 1.18E-02 2.05E-02 4.00E+00 1.66E-02 1.19E-02 2.06E-02 4.40E+00 1.67E-02 1.21E-02 2.07E-02 4.60E+00 1.67E-02 1.21E-02 2.07E-02 4.80E+00 1.68E-02 1.22E-02 2.08E-02 5.00E+00 1.68E-02 1.23E-02 2.08E-02 5.20E+00 1.69E-02 1.23E-02 2.09E-02 5.40E+00 1.69E-02 1.24E-02 2.09E-02 5.60E+00 1.70E-02 1.24E-02 2.10E-02 5.80E+00 1.71E-02 1.25E-02 2.11E-02 6.00E+00 1.72E-02 1.25E-02 2.12E-02 6.20E+00 1.73E-02 1.26E-02 2.13E-02 6.40E+00 1.74E-02 1.27E-02 2.14E-02 6.60E+00 1.75E-02 1.27E-02 2.15E-02 6.80E+00 1.76E-02 1.28E-02 2.16E-02 7.00E+00 1.77E-02 1.29E-02 2.17E-02 7.20E+00 1.78E-02 1.30E-02 2.18E-02 7.40E+00 1.79E-02 1.30E-02 2.19E-02 7.60E+00 1.80E-02 1.31E-02 2.21E-02 7.80E+00 1.82E-02 1.32E-02 2.23E-02 8.00E+00 1.84E-02 1.33E-02 2.25E-02 8.20E+00 1.87E-02 1.34E-02 2.28E-02 8.40E+00 1.89E-02 1.36E-02 2.30E-02 8.60E+00 1.92E-02 1.37E-02 2.33E-02 8.80E+00 1.95E-02 1.39E-02 2.36E-02 9.00E+00 1.97E-02 1.41E-02 2.38E-02 9.20E+00 2.00E-02 1.43E-02 2.41E-02 9.40E+00 2.03E-02 1.45E-02 2.44E-02 9.60E+00 2.06E-02 1.47E-02 2.48E-02 9.80E+00 2.10E-02 1.49E-02 2.51E-02 1.00E+01 2.13E-02 1.51E-02 2.55E-02 | [GND_clamp] | -5.00E+00 -1.46E+00 -1.52E+00 -1.41E+00 -4.50E+00 -1.28E+00 -1.34E+00 -1.23E+00 -4.00E+00 -1.10E+00 -1.16E+00 -1.06E+00 -3.50E+00 -9.19E-01 -9.74E-01 -8.78E-01 -3.00E+00 -7.41E-01 -7.95E-01 -7.01E-01 -2.50E+00 -5.64E-01 -6.16E-01 -5.26E-01 -2.00E+00 -3.89E-01 -4.40E-01 -3.52E-01 -1.50E+00 -2.18E-01 -2.68E-01 -1.81E-01 -1.40E+00 -1.85E-01 -2.34E-01 -1.48E-01 -1.30E+00 -1.52E-01 -2.01E-01 -1.16E-01 -1.20E+00 -1.20E-01 -1.69E-01 -8.43E-02 -1.10E+00 -8.94E-02 -1.37E-01 -5.46E-02 -1.00E+00 -6.04E-02 -1.06E-01 -2.82E-02 -9.50E-01 -4.69E-02 -9.17E-02 -1.73E-02 -9.00E-01 -3.45E-02 -7.75E-02 -8.90E-03 -8.50E-01 -2.35E-02 -6.39E-02 -3.68E-03 -8.00E-01 -1.44E-02 -5.11E-02 -1.25E-03 -7.50E-01 -7.77E-03 -3.93E-02 -3.84E-04 -7.00E-01 -3.66E-03 -2.87E-02 -1.13E-04 -6.50E-01 -1.55E-03 -1.98E-02 -3.26E-05 -6.00E-01 -6.16E-04 -1.26E-02 -9.42E-06 -5.50E-01 -2.37E-04 -7.47E-03 -2.72E-06 -5.00E-01 -9.04E-05 -4.11E-03 -7.83E-07 -4.50E-01 -3.43E-05 -2.14E-03 -2.25E-07 -4.00E-01 -1.30E-05 -1.08E-03 -6.50E-08 -3.50E-01 -4.90E-06 -5.29E-04 -1.87E-08 -3.00E-01 -1.85E-06 -2.57E-04 -5.39E-09 -2.50E-01 -6.95E-07 -1.23E-04 -1.55E-09 -2.00E-01 -2.59E-07 -5.77E-05 -4.45E-10 -1.50E-01 -9.46E-08 -2.62E-05 -1.26E-10 -1.00E-01 -3.24E-08 -1.09E-05 -3.41E-11 -5.00E-02 -8.89E-09 -3.55E-06 -7.62E-12 0.00E+00 1.35E-27 3.79E-28 0.00E+00 2.00E-01 1.47E-11 1.51E-08 1.57E-14 4.00E-01 1.50E-11 1.59E-08 1.59E-14 6.00E-01 1.50E-11 1.59E-08 1.59E-14 8.00E-01 1.50E-11 1.59E-08 1.59E-14 1.00E+00 1.50E-11 1.59E-08 1.59E-14 1.20E+00 1.50E-11 1.59E-08 1.59E-14 1.40E+00 1.50E-11 1.59E-08 1.59E-14 1.60E+00 1.50E-11 1.59E-08 1.59E-14 1.80E+00 1.50E-11 1.59E-08 1.59E-14 2.00E+00 1.50E-11 1.59E-08 1.59E-14 2.20E+00 1.50E-11 1.59E-08 1.59E-14 2.40E+00 1.50E-11 1.59E-08 1.59E-14 2.60E+00 1.50E-11 1.59E-08 1.59E-14 2.80E+00 1.50E-11 1.59E-08 1.59E-14 3.00E+00 1.50E-11 1.59E-08 1.59E-14 3.20E+00 1.50E-11 1.59E-08 1.59E-14 3.40E+00 1.50E-11 1.59E-08 1.59E-14 3.60E+00 1.50E-11 1.59E-08 1.59E-14 3.80E+00 1.50E-11 1.59E-08 1.59E-14 4.00E+00 1.50E-11 1.59E-08 1.59E-14 4.20E+00 1.50E-11 1.59E-08 1.59E-14 4.40E+00 1.50E-11 1.59E-08 1.59E-14 4.60E+00 1.50E-11 1.59E-08 1.59E-14 4.80E+00 1.50E-11 1.59E-08 1.59E-14 5.00E+00 1.50E-11 1.59E-08 1.59E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.50E-11 1.59E-08 1.59E-14 -4.50E+00 1.50E-11 1.59E-08 1.59E-14 -4.00E+00 1.50E-11 1.59E-08 1.59E-14 -3.50E+00 1.50E-11 1.59E-08 1.59E-14 -3.00E+00 1.50E-11 1.59E-08 1.59E-14 -2.50E+00 1.50E-11 1.59E-08 1.59E-14 -2.00E+00 1.50E-11 1.59E-08 1.59E-14 -1.50E+00 1.50E-11 1.59E-08 1.59E-14 -1.00E+00 1.50E-11 1.59E-08 1.59E-14 -5.00E-01 1.50E-11 1.59E-08 1.59E-14 0.00E+00 1.50E-11 1.59E-08 1.59E-14 | [Ramp] | variable typ min max dV/dt_f 2.89V/80.50ns 2.64V/90.50ns 3.26V/78.70ns dV/dt_r 2.86V/324.5ns 2.61V/396ns 3.24V/345ns R_load = 1k | | End [Model] IOModel | | End [Component] 64K I2C EEPROM @5V | [End]