|************************************************************************ [IBIS Ver] 3.2 [File name] 24c64d_33v_rev_e.ibs | 24c64=abbr chip name, d=DIP, 33=3.3V Vcc [File Rev] 1.00 [Date] 09-September-2011 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C64 rev.E in DIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 64K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.14E-01 -5.15E-01 -6.59E-01 -3.20E+00 -5.88E-01 -4.94E-01 -6.30E-01 -3.10E+00 -5.62E-01 -4.74E-01 -6.01E-01 -3.00E+00 -5.37E-01 -4.54E-01 -5.72E-01 -2.90E+00 -5.11E-01 -4.34E-01 -5.43E-01 -2.80E+00 -4.85E-01 -4.14E-01 -5.15E-01 -2.70E+00 -4.60E-01 -3.94E-01 -4.86E-01 -2.60E+00 -4.34E-01 -3.74E-01 -4.57E-01 -2.50E+00 -4.09E-01 -3.54E-01 -4.29E-01 -2.40E+00 -3.83E-01 -3.34E-01 -4.00E-01 -2.30E+00 -3.58E-01 -3.15E-01 -3.72E-01 -2.20E+00 -3.32E-01 -2.95E-01 -3.43E-01 -2.10E+00 -3.07E-01 -2.75E-01 -3.15E-01 -2.00E+00 -2.82E-01 -2.55E-01 -2.87E-01 -1.90E+00 -2.57E-01 -2.36E-01 -2.58E-01 -1.80E+00 -2.32E-01 -2.16E-01 -2.30E-01 -1.70E+00 -2.07E-01 -1.97E-01 -2.02E-01 -1.60E+00 -1.82E-01 -1.77E-01 -1.75E-01 -1.50E+00 -1.58E-01 -1.58E-01 -1.47E-01 -1.40E+00 -1.33E-01 -1.39E-01 -1.20E-01 -1.30E+00 -1.10E-01 -1.21E-01 -9.38E-02 -1.20E+00 -8.63E-02 -1.02E-01 -6.80E-02 -1.10E+00 -6.38E-02 -8.42E-02 -4.37E-02 -1.00E+00 -4.27E-02 -6.66E-02 -2.20E-02 -9.00E-01 -2.38E-02 -4.99E-02 -6.43E-03 -8.00E-01 -9.43E-03 -3.42E-02 -7.77E-04 -7.50E-01 -4.84E-03 -2.71E-02 -2.21E-04 -7.00E-01 -2.15E-03 -2.05E-02 -6.08E-05 -6.50E-01 -8.52E-04 -1.47E-02 -1.68E-05 -6.00E-01 -3.19E-04 -9.79E-03 -4.83E-06 -5.50E-01 -1.17E-04 -6.02E-03 -1.57E-06 -5.00E-01 -4.22E-05 -3.39E-03 -6.59E-07 -4.50E-01 -1.53E-05 -1.78E-03 -3.86E-07 -4.00E-01 -5.62E-06 -8.81E-04 -2.86E-07 -3.50E-01 -2.12E-06 -4.22E-04 -2.33E-07 -3.00E-01 -8.41E-07 -1.98E-04 -1.93E-07 -2.50E-01 -3.67E-07 -9.17E-05 -1.57E-07 -2.00E-01 -1.81E-07 -4.17E-05 -1.24E-07 -1.50E-01 -9.90E-08 -1.83E-05 -9.11E-08 -1.00E-01 -5.48E-08 -7.44E-06 -5.97E-08 -5.00E-02 -2.47E-08 -2.36E-06 -2.93E-08 0.00E+00 2.07E-22 1.42E-22 1.07E-25 1.00E-01 4.52E-08 3.11E-08 5.71E-08 2.00E-01 8.78E-08 6.05E-08 1.10E-07 3.00E-01 1.28E-07 8.83E-08 1.60E-07 4.00E-01 1.65E-07 1.14E-07 2.05E-07 5.00E-01 2.00E-07 1.39E-07 2.47E-07 6.00E-01 2.33E-07 1.62E-07 2.86E-07 7.00E-01 2.64E-07 1.83E-07 3.21E-07 8.00E-01 2.92E-07 2.03E-07 3.52E-07 9.00E-01 3.17E-07 2.22E-07 3.81E-07 1.00E+00 3.41E-07 2.39E-07 4.06E-07 1.10E+00 3.63E-07 2.54E-07 4.28E-07 1.20E+00 3.82E-07 2.69E-07 4.47E-07 1.30E+00 3.99E-07 2.81E-07 4.63E-07 1.40E+00 4.14E-07 2.93E-07 4.76E-07 1.50E+00 4.28E-07 3.03E-07 4.86E-07 1.60E+00 4.39E-07 3.12E-07 4.93E-07 1.70E+00 4.48E-07 3.19E-07 4.97E-07 1.80E+00 4.56E-07 3.25E-07 5.00E-07 1.90E+00 4.62E-07 3.30E-07 5.01E-07 2.00E+00 4.65E-07 3.34E-07 5.01E-07 2.10E+00 4.68E-07 3.37E-07 5.01E-07 2.20E+00 4.69E-07 3.38E-07 5.01E-07 2.30E+00 4.69E-07 3.39E-07 5.01E-07 2.40E+00 4.69E-07 3.39E-07 5.01E-07 2.50E+00 4.69E-07 3.39E-07 5.02E-07 2.60E+00 4.69E-07 3.39E-07 5.02E-07 2.70E+00 4.69E-07 3.39E-07 5.02E-07 2.80E+00 4.70E-07 3.39E-07 5.02E-07 2.90E+00 4.70E-07 3.39E-07 5.02E-07 3.00E+00 4.70E-07 3.39E-07 5.02E-07 3.10E+00 4.70E-07 3.39E-07 5.02E-07 3.20E+00 4.70E-07 3.39E-07 5.02E-07 3.30E+00 4.70E-07 3.39E-07 5.02E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.72E-07 3.41E-07 5.05E-07 -3.20E+00 4.72E-07 3.40E-07 5.05E-07 -3.10E+00 4.72E-07 3.40E-07 5.05E-07 -3.00E+00 4.72E-07 3.40E-07 5.05E-07 -2.90E+00 4.72E-07 3.40E-07 5.05E-07 -2.80E+00 4.72E-07 3.40E-07 5.05E-07 -2.70E+00 4.72E-07 3.40E-07 5.05E-07 -2.60E+00 4.71E-07 3.40E-07 5.05E-07 -2.50E+00 4.71E-07 3.40E-07 5.04E-07 -2.40E+00 4.71E-07 3.40E-07 5.04E-07 -2.30E+00 4.71E-07 3.40E-07 5.04E-07 -2.20E+00 4.71E-07 3.40E-07 5.04E-07 -2.10E+00 4.71E-07 3.40E-07 5.04E-07 -2.00E+00 4.71E-07 3.40E-07 5.04E-07 -1.90E+00 4.71E-07 3.40E-07 5.04E-07 -1.80E+00 4.71E-07 3.40E-07 5.04E-07 -1.70E+00 4.71E-07 3.40E-07 5.04E-07 -1.60E+00 4.71E-07 3.40E-07 5.04E-07 -1.50E+00 4.71E-07 3.40E-07 5.04E-07 -1.40E+00 4.71E-07 3.40E-07 5.04E-07 -1.30E+00 4.71E-07 3.40E-07 5.03E-07 -1.20E+00 4.71E-07 3.40E-07 5.03E-07 -1.10E+00 4.71E-07 3.40E-07 5.03E-07 -1.00E+00 4.70E-07 3.40E-07 5.03E-07 -9.00E-01 4.70E-07 3.40E-07 5.03E-07 -8.00E-01 4.70E-07 3.40E-07 5.03E-07 -7.00E-01 4.70E-07 3.40E-07 5.03E-07 -6.00E-01 4.70E-07 3.40E-07 5.03E-07 -5.00E-01 4.70E-07 3.39E-07 5.03E-07 -4.00E-01 4.70E-07 3.39E-07 5.03E-07 -3.00E-01 4.70E-07 3.39E-07 5.03E-07 -2.00E-01 4.70E-07 3.39E-07 5.03E-07 -1.00E-01 4.70E-07 3.39E-07 5.03E-07 0.00E+00 4.70E-07 3.39E-07 5.02E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.26E-01 -5.35E-01 -6.81E-01 -3.20E+00 -5.99E-01 -5.14E-01 -6.51E-01 -3.10E+00 -5.73E-01 -4.93E-01 -6.22E-01 -3.00E+00 -5.47E-01 -4.72E-01 -5.92E-01 -2.90E+00 -5.20E-01 -4.51E-01 -5.62E-01 -2.80E+00 -4.94E-01 -4.30E-01 -5.32E-01 -2.70E+00 -4.68E-01 -4.09E-01 -5.03E-01 -2.60E+00 -4.42E-01 -3.88E-01 -4.73E-01 -2.50E+00 -4.16E-01 -3.67E-01 -4.44E-01 -2.40E+00 -3.90E-01 -3.46E-01 -4.14E-01 -2.30E+00 -3.64E-01 -3.25E-01 -3.85E-01 -2.20E+00 -3.38E-01 -3.04E-01 -3.55E-01 -2.10E+00 -3.12E-01 -2.84E-01 -3.26E-01 -2.00E+00 -2.86E-01 -2.63E-01 -2.97E-01 -1.90E+00 -2.60E-01 -2.42E-01 -2.67E-01 -1.80E+00 -2.35E-01 -2.22E-01 -2.39E-01 -1.70E+00 -2.09E-01 -2.02E-01 -2.10E-01 -1.60E+00 -1.84E-01 -1.81E-01 -1.81E-01 -1.50E+00 -1.59E-01 -1.61E-01 -1.53E-01 -1.40E+00 -1.35E-01 -1.42E-01 -1.25E-01 -1.30E+00 -1.11E-01 -1.22E-01 -9.76E-02 -1.20E+00 -8.69E-02 -1.03E-01 -7.11E-02 -1.10E+00 -6.41E-02 -8.40E-02 -4.60E-02 -1.00E+00 -4.28E-02 -6.58E-02 -2.37E-02 -9.00E-01 -2.39E-02 -4.86E-02 -7.46E-03 -8.00E-01 -9.57E-03 -3.27E-02 -1.05E-03 -7.50E-01 -5.02E-03 -2.55E-02 -3.20E-04 -7.00E-01 -2.31E-03 -1.90E-02 -9.42E-05 -6.50E-01 -9.61E-04 -1.34E-02 -2.76E-05 -6.00E-01 -3.79E-04 -8.79E-03 -8.25E-06 -5.50E-01 -1.46E-04 -5.34E-03 -2.64E-06 -5.00E-01 -5.56E-05 -3.01E-03 -9.95E-07 -4.50E-01 -2.12E-05 -1.59E-03 -4.93E-07 -4.00E-01 -8.13E-06 -8.09E-04 -3.22E-07 -3.50E-01 -3.17E-06 -4.00E-04 -2.47E-07 -3.00E-01 -1.28E-06 -1.94E-04 -2.00E-07 -2.50E-01 -5.47E-07 -9.31E-05 -1.62E-07 -2.00E-01 -2.55E-07 -4.38E-05 -1.27E-07 -1.50E-01 -1.29E-07 -1.99E-05 -9.33E-08 -1.00E-01 -6.68E-08 -8.32E-06 -6.11E-08 -5.00E-02 -2.86E-08 -2.71E-06 -3.00E-08 0.00E+00 4.64E-22 2.69E-21 -2.09E-23 1.00E-01 4.43E-08 3.09E-08 5.64E-08 2.00E-01 8.59E-08 6.00E-08 1.09E-07 3.00E-01 1.25E-07 8.75E-08 1.57E-07 4.00E-01 1.62E-07 1.13E-07 2.02E-07 5.00E-01 1.96E-07 1.38E-07 2.44E-07 6.00E-01 2.28E-07 1.60E-07 2.81E-07 7.00E-01 2.57E-07 1.82E-07 3.16E-07 8.00E-01 2.84E-07 2.01E-07 3.47E-07 9.00E-01 3.09E-07 2.20E-07 3.74E-07 1.00E+00 3.32E-07 2.36E-07 3.99E-07 1.10E+00 3.53E-07 2.52E-07 4.20E-07 1.20E+00 3.71E-07 2.66E-07 4.38E-07 1.30E+00 3.87E-07 2.78E-07 4.53E-07 1.40E+00 4.02E-07 2.89E-07 4.66E-07 1.50E+00 4.14E-07 2.99E-07 4.75E-07 1.60E+00 4.25E-07 3.08E-07 4.82E-07 1.70E+00 4.33E-07 3.15E-07 4.86E-07 1.80E+00 4.40E-07 3.21E-07 4.87E-07 1.90E+00 4.45E-07 3.26E-07 4.88E-07 2.00E+00 4.48E-07 3.29E-07 4.88E-07 2.10E+00 4.50E-07 3.32E-07 4.89E-07 2.20E+00 4.50E-07 3.33E-07 4.89E-07 2.30E+00 4.50E-07 3.34E-07 4.89E-07 2.40E+00 4.51E-07 3.34E-07 4.89E-07 2.50E+00 4.51E-07 3.34E-07 4.89E-07 2.60E+00 4.51E-07 3.34E-07 4.89E-07 2.70E+00 4.51E-07 3.34E-07 4.89E-07 2.80E+00 4.51E-07 3.34E-07 4.89E-07 2.90E+00 4.51E-07 3.34E-07 4.89E-07 3.00E+00 4.51E-07 3.34E-07 4.89E-07 3.10E+00 4.51E-07 3.34E-07 4.89E-07 3.20E+00 4.51E-07 3.34E-07 4.89E-07 3.30E+00 4.51E-07 3.34E-07 4.90E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.53E-07 3.35E-07 4.93E-07 -3.20E+00 4.53E-07 3.35E-07 4.92E-07 -3.10E+00 4.53E-07 3.35E-07 4.92E-07 -3.00E+00 4.53E-07 3.35E-07 4.92E-07 -2.90E+00 4.53E-07 3.35E-07 4.92E-07 -2.80E+00 4.53E-07 3.35E-07 4.92E-07 -2.70E+00 4.53E-07 3.35E-07 4.92E-07 -2.60E+00 4.53E-07 3.35E-07 4.92E-07 -2.50E+00 4.53E-07 3.35E-07 4.92E-07 -2.40E+00 4.53E-07 3.35E-07 4.92E-07 -2.30E+00 4.53E-07 3.35E-07 4.92E-07 -2.20E+00 4.53E-07 3.35E-07 4.92E-07 -2.10E+00 4.52E-07 3.35E-07 4.91E-07 -2.00E+00 4.52E-07 3.35E-07 4.91E-07 -1.90E+00 4.52E-07 3.35E-07 4.91E-07 -1.80E+00 4.52E-07 3.35E-07 4.91E-07 -1.70E+00 4.52E-07 3.35E-07 4.91E-07 -1.60E+00 4.52E-07 3.35E-07 4.91E-07 -1.50E+00 4.52E-07 3.35E-07 4.91E-07 -1.40E+00 4.52E-07 3.35E-07 4.91E-07 -1.30E+00 4.52E-07 3.35E-07 4.91E-07 -1.20E+00 4.52E-07 3.35E-07 4.91E-07 -1.10E+00 4.52E-07 3.35E-07 4.91E-07 -1.00E+00 4.52E-07 3.35E-07 4.91E-07 -9.00E-01 4.52E-07 3.35E-07 4.91E-07 -8.00E-01 4.52E-07 3.35E-07 4.90E-07 -7.00E-01 4.52E-07 3.34E-07 4.90E-07 -6.00E-01 4.52E-07 3.34E-07 4.90E-07 -5.00E-01 4.52E-07 3.34E-07 4.90E-07 -4.00E-01 4.51E-07 3.34E-07 4.90E-07 -3.00E-01 4.51E-07 3.34E-07 4.90E-07 -2.00E-01 4.51E-07 3.34E-07 4.90E-07 -1.00E-01 4.51E-07 3.34E-07 4.90E-07 0.00E+00 4.51E-07 3.34E-07 4.90E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -9.49E-01 -8.69E-01 -9.60E-01 -3.20E+00 -9.09E-01 -8.34E-01 -9.17E-01 -3.10E+00 -8.69E-01 -8.00E-01 -8.75E-01 -3.00E+00 -8.29E-01 -7.66E-01 -8.33E-01 -2.90E+00 -7.89E-01 -7.31E-01 -7.91E-01 -2.80E+00 -7.49E-01 -6.97E-01 -7.49E-01 -2.70E+00 -7.09E-01 -6.63E-01 -7.07E-01 -2.60E+00 -6.70E-01 -6.29E-01 -6.66E-01 -2.50E+00 -6.30E-01 -5.95E-01 -6.24E-01 -2.40E+00 -5.90E-01 -5.61E-01 -5.82E-01 -2.30E+00 -5.51E-01 -5.27E-01 -5.40E-01 -2.20E+00 -5.11E-01 -4.93E-01 -4.99E-01 -2.10E+00 -4.72E-01 -4.59E-01 -4.57E-01 -2.00E+00 -4.33E-01 -4.26E-01 -4.16E-01 -1.90E+00 -3.94E-01 -3.92E-01 -3.75E-01 -1.80E+00 -3.55E-01 -3.59E-01 -3.34E-01 -1.70E+00 -3.16E-01 -3.26E-01 -2.93E-01 -1.60E+00 -2.78E-01 -2.93E-01 -2.52E-01 -1.50E+00 -2.40E-01 -2.60E-01 -2.12E-01 -1.40E+00 -2.02E-01 -2.28E-01 -1.73E-01 -1.30E+00 -1.65E-01 -1.96E-01 -1.34E-01 -1.20E+00 -1.29E-01 -1.64E-01 -9.61E-02 -1.10E+00 -9.43E-02 -1.33E-01 -6.05E-02 -1.00E+00 -6.15E-02 -1.04E-01 -2.91E-02 -9.00E-01 -3.26E-02 -7.54E-02 -7.41E-03 -8.00E-01 -1.15E-02 -4.93E-02 -7.19E-04 -7.50E-01 -5.40E-03 -3.76E-02 -1.87E-04 -7.00E-01 -2.17E-03 -2.71E-02 -4.77E-05 -6.50E-01 -7.93E-04 -1.82E-02 -1.23E-05 -6.00E-01 -2.76E-04 -1.12E-02 -3.40E-06 -5.50E-01 -9.49E-05 -6.22E-03 -1.13E-06 -5.00E-01 -3.24E-05 -3.18E-03 -5.29E-07 -4.50E-01 -1.12E-05 -1.53E-03 -3.50E-07 -4.00E-01 -3.90E-06 -7.06E-04 -2.77E-07 -3.50E-01 -1.42E-06 -3.19E-04 -2.32E-07 -3.00E-01 -5.68E-07 -1.43E-04 -1.94E-07 -2.50E-01 -2.60E-07 -6.31E-05 -1.59E-07 -2.00E-01 -1.40E-07 -2.75E-05 -1.25E-07 -1.50E-01 -8.38E-08 -1.17E-05 -9.22E-08 -1.00E-01 -4.95E-08 -4.58E-06 -6.05E-08 -5.00E-02 -2.32E-08 -1.42E-06 -2.97E-08 0.00E+00 2.05E-22 1.42E-22 1.07E-25 1.00E-01 4.47E-08 3.10E-08 5.71E-08 2.00E-01 8.68E-08 6.03E-08 1.10E-07 3.00E-01 1.26E-07 8.79E-08 1.60E-07 4.00E-01 1.63E-07 1.14E-07 2.05E-07 5.00E-01 1.98E-07 1.38E-07 2.47E-07 6.00E-01 2.30E-07 1.61E-07 2.86E-07 7.00E-01 2.60E-07 1.82E-07 3.21E-07 8.00E-01 2.88E-07 2.02E-07 3.52E-07 9.00E-01 3.13E-07 2.21E-07 3.81E-07 1.00E+00 3.36E-07 2.38E-07 4.06E-07 1.10E+00 3.57E-07 2.53E-07 4.28E-07 1.20E+00 3.76E-07 2.67E-07 4.47E-07 1.30E+00 3.93E-07 2.80E-07 4.63E-07 1.40E+00 4.07E-07 2.91E-07 4.76E-07 1.50E+00 4.20E-07 3.01E-07 4.86E-07 1.60E+00 4.31E-07 3.10E-07 4.93E-07 1.70E+00 4.40E-07 3.17E-07 4.97E-07 1.80E+00 4.47E-07 3.23E-07 5.00E-07 1.90E+00 4.52E-07 3.28E-07 5.01E-07 2.00E+00 4.56E-07 3.32E-07 5.01E-07 2.10E+00 4.58E-07 3.34E-07 5.01E-07 2.20E+00 4.58E-07 3.35E-07 5.01E-07 2.30E+00 4.59E-07 3.36E-07 5.01E-07 2.40E+00 4.59E-07 3.36E-07 5.01E-07 2.50E+00 4.59E-07 3.36E-07 5.02E-07 2.60E+00 4.59E-07 3.37E-07 5.02E-07 2.70E+00 4.59E-07 3.37E-07 5.02E-07 2.80E+00 4.59E-07 3.37E-07 5.02E-07 2.90E+00 4.59E-07 3.37E-07 5.02E-07 3.00E+00 4.59E-07 3.37E-07 5.02E-07 3.10E+00 4.59E-07 3.37E-07 5.02E-07 3.20E+00 4.59E-07 3.37E-07 5.02E-07 3.30E+00 4.59E-07 3.37E-07 5.02E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.61E-07 3.38E-07 5.05E-07 -3.20E+00 4.61E-07 3.38E-07 5.05E-07 -3.10E+00 4.61E-07 3.38E-07 5.05E-07 -3.00E+00 4.61E-07 3.38E-07 5.05E-07 -2.90E+00 4.61E-07 3.38E-07 5.05E-07 -2.80E+00 4.61E-07 3.38E-07 5.05E-07 -2.70E+00 4.61E-07 3.38E-07 5.05E-07 -2.60E+00 4.61E-07 3.38E-07 5.05E-07 -2.50E+00 4.61E-07 3.38E-07 5.04E-07 -2.40E+00 4.61E-07 3.38E-07 5.04E-07 -2.30E+00 4.61E-07 3.38E-07 5.04E-07 -2.20E+00 4.61E-07 3.38E-07 5.04E-07 -2.10E+00 4.61E-07 3.37E-07 5.04E-07 -2.00E+00 4.61E-07 3.37E-07 5.04E-07 -1.90E+00 4.61E-07 3.37E-07 5.04E-07 -1.80E+00 4.61E-07 3.37E-07 5.04E-07 -1.70E+00 4.60E-07 3.37E-07 5.04E-07 -1.60E+00 4.60E-07 3.37E-07 5.04E-07 -1.50E+00 4.60E-07 3.37E-07 5.04E-07 -1.40E+00 4.60E-07 3.37E-07 5.04E-07 -1.30E+00 4.60E-07 3.37E-07 5.03E-07 -1.20E+00 4.60E-07 3.37E-07 5.03E-07 -1.10E+00 4.60E-07 3.37E-07 5.03E-07 -1.00E+00 4.60E-07 3.37E-07 5.03E-07 -9.00E-01 4.60E-07 3.37E-07 5.03E-07 -8.00E-01 4.60E-07 3.37E-07 5.03E-07 -7.00E-01 4.60E-07 3.37E-07 5.03E-07 -6.00E-01 4.60E-07 3.37E-07 5.03E-07 -5.00E-01 4.60E-07 3.37E-07 5.03E-07 -4.00E-01 4.60E-07 3.37E-07 5.03E-07 -3.00E-01 4.60E-07 3.37E-07 5.03E-07 -2.00E-01 4.60E-07 3.37E-07 5.03E-07 -1.00E-01 4.60E-07 3.37E-07 5.03E-07 0.00E+00 4.59E-07 3.37E-07 5.02E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.69E-01 -5.03E-01 -6.52E-01 -3.20E+00 -5.45E-01 -4.84E-01 -6.24E-01 -3.10E+00 -5.22E-01 -4.64E-01 -5.96E-01 -3.00E+00 -4.98E-01 -4.44E-01 -5.68E-01 -2.90E+00 -4.75E-01 -4.25E-01 -5.40E-01 -2.80E+00 -4.51E-01 -4.05E-01 -5.12E-01 -2.70E+00 -4.27E-01 -3.86E-01 -4.83E-01 -2.60E+00 -4.04E-01 -3.66E-01 -4.55E-01 -2.50E+00 -3.80E-01 -3.47E-01 -4.27E-01 -2.40E+00 -3.57E-01 -3.27E-01 -3.99E-01 -2.30E+00 -3.34E-01 -3.08E-01 -3.71E-01 -2.20E+00 -3.10E-01 -2.89E-01 -3.43E-01 -2.10E+00 -2.87E-01 -2.69E-01 -3.16E-01 -2.00E+00 -2.64E-01 -2.50E-01 -2.88E-01 -1.90E+00 -2.41E-01 -2.31E-01 -2.60E-01 -1.80E+00 -2.18E-01 -2.12E-01 -2.32E-01 -1.70E+00 -1.95E-01 -1.93E-01 -2.05E-01 -1.60E+00 -1.72E-01 -1.74E-01 -1.78E-01 -1.50E+00 -1.49E-01 -1.55E-01 -1.51E-01 -1.40E+00 -1.27E-01 -1.37E-01 -1.24E-01 -1.30E+00 -1.05E-01 -1.18E-01 -9.76E-02 -1.20E+00 -8.31E-02 -1.00E-01 -7.19E-02 -1.10E+00 -6.21E-02 -8.22E-02 -4.73E-02 -1.00E+00 -4.20E-02 -6.48E-02 -2.50E-02 -9.00E-01 -2.39E-02 -4.82E-02 -7.74E-03 -8.00E-01 -9.50E-03 -3.27E-02 -8.38E-04 -7.00E-01 -1.97E-03 -1.90E-02 -4.86E-05 -6.00E-01 -2.35E-04 -8.41E-03 -2.61E-06 -5.00E-01 -2.43E-05 -2.51E-03 -1.40E-07 -4.00E-01 -2.47E-06 -5.33E-04 -7.49E-09 -3.00E-01 -2.50E-07 -9.92E-05 -4.01E-10 -2.00E-01 -2.51E-08 -1.75E-05 -2.14E-11 -1.00E-01 -2.31E-09 -2.67E-06 -1.09E-12 0.00E+00 2.77E-27 1.25E-23 2.52E-28 1.00E-01 6.25E-13 1.02E-09 2.23E-12 2.00E-01 1.25E-12 1.20E-09 2.35E-12 3.00E-01 1.87E-12 1.24E-09 2.36E-12 4.00E-01 2.50E-12 1.24E-09 2.36E-12 5.00E-01 3.12E-12 1.24E-09 2.36E-12 6.00E-01 3.75E-12 1.24E-09 2.36E-12 7.00E-01 4.37E-12 1.24E-09 2.36E-12 8.00E-01 5.00E-12 1.24E-09 2.36E-12 9.00E-01 5.62E-12 1.24E-09 2.36E-12 1.00E+00 6.25E-12 1.24E-09 2.36E-12 1.10E+00 6.87E-12 1.24E-09 2.36E-12 1.20E+00 7.50E-12 1.24E-09 2.36E-12 1.30E+00 8.12E-12 1.24E-09 2.36E-12 1.40E+00 8.75E-12 1.24E-09 2.36E-12 1.50E+00 9.37E-12 1.24E-09 2.36E-12 1.60E+00 1.00E-11 1.24E-09 2.36E-12 1.70E+00 1.06E-11 1.24E-09 2.36E-12 1.80E+00 1.12E-11 1.24E-09 2.36E-12 1.90E+00 1.19E-11 1.24E-09 2.36E-12 2.00E+00 1.25E-11 1.24E-09 2.36E-12 2.10E+00 1.31E-11 1.24E-09 2.36E-12 2.20E+00 1.37E-11 1.24E-09 2.36E-12 2.30E+00 1.44E-11 1.24E-09 2.36E-12 2.40E+00 1.50E-11 1.24E-09 2.36E-12 2.50E+00 1.56E-11 1.24E-09 2.36E-12 2.60E+00 1.62E-11 1.24E-09 2.36E-12 2.70E+00 1.69E-11 1.24E-09 2.36E-12 2.80E+00 1.75E-11 1.24E-09 2.36E-12 2.90E+00 1.81E-11 1.24E-09 2.36E-12 3.00E+00 1.87E-11 1.24E-09 2.36E-12 3.10E+00 1.94E-11 1.24E-09 2.36E-12 3.20E+00 2.00E-11 1.24E-09 2.36E-12 3.30E+00 2.06E-11 1.24E-09 2.36E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.22E-11 1.24E-09 2.36E-12 -3.20E+00 4.06E-11 1.24E-09 2.36E-12 -3.10E+00 4.00E-11 1.24E-09 2.36E-12 -3.00E+00 3.94E-11 1.24E-09 2.36E-12 -2.90E+00 3.87E-11 1.24E-09 2.36E-12 -2.80E+00 3.81E-11 1.24E-09 2.36E-12 -2.70E+00 3.75E-11 1.24E-09 2.36E-12 -2.60E+00 3.69E-11 1.24E-09 2.36E-12 -2.50E+00 3.63E-11 1.24E-09 2.36E-12 -2.40E+00 3.56E-11 1.24E-09 2.36E-12 -2.30E+00 3.50E-11 1.24E-09 2.36E-12 -2.20E+00 3.44E-11 1.24E-09 2.36E-12 -2.10E+00 3.37E-11 1.24E-09 2.36E-12 -2.00E+00 3.31E-11 1.24E-09 2.36E-12 -1.90E+00 3.25E-11 1.24E-09 2.36E-12 -1.80E+00 3.19E-11 1.24E-09 2.36E-12 -1.70E+00 3.17E-11 1.24E-09 2.36E-12 -1.60E+00 3.06E-11 1.24E-09 2.36E-12 -1.50E+00 3.00E-11 1.24E-09 2.36E-12 -1.40E+00 2.94E-11 1.24E-09 2.36E-12 -1.30E+00 2.87E-11 1.24E-09 2.36E-12 -1.20E+00 2.81E-11 1.24E-09 2.36E-12 -1.10E+00 2.75E-11 1.24E-09 2.36E-12 -1.00E+00 2.72E-11 1.24E-09 2.36E-12 -9.00E-01 2.62E-11 1.24E-09 2.36E-12 -8.00E-01 2.56E-11 1.24E-09 2.36E-12 -7.00E-01 2.50E-11 1.24E-09 2.36E-12 -6.00E-01 2.44E-11 1.24E-09 2.36E-12 -5.00E-01 2.37E-11 1.24E-09 2.36E-12 -4.00E-01 2.31E-11 1.24E-09 2.36E-12 -3.00E-01 2.25E-11 1.24E-09 2.36E-12 -2.00E-01 2.19E-11 1.24E-09 2.36E-12 -1.00E-01 2.12E-11 1.24E-09 2.36E-12 0.00E+00 2.06E-11 1.24E-09 2.36E-12 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.60E-01 -4.73E-01 -6.46E-01 -3.20E+00 -5.36E-01 -4.54E-01 -6.18E-01 -3.10E+00 -5.13E-01 -4.36E-01 -5.89E-01 -3.00E+00 -4.89E-01 -4.17E-01 -5.61E-01 -2.90E+00 -4.65E-01 -3.98E-01 -5.32E-01 -2.80E+00 -4.42E-01 -3.79E-01 -5.04E-01 -2.70E+00 -4.18E-01 -3.60E-01 -4.76E-01 -2.60E+00 -3.94E-01 -3.41E-01 -4.48E-01 -2.50E+00 -3.71E-01 -3.23E-01 -4.19E-01 -2.40E+00 -3.47E-01 -3.04E-01 -3.91E-01 -2.30E+00 -3.24E-01 -2.85E-01 -3.63E-01 -2.20E+00 -3.01E-01 -2.67E-01 -3.35E-01 -2.10E+00 -2.78E-01 -2.49E-01 -3.07E-01 -2.00E+00 -2.54E-01 -2.30E-01 -2.79E-01 -1.90E+00 -2.31E-01 -2.12E-01 -2.52E-01 -1.80E+00 -2.09E-01 -1.94E-01 -2.24E-01 -1.70E+00 -1.86E-01 -1.76E-01 -1.97E-01 -1.60E+00 -1.63E-01 -1.58E-01 -1.70E-01 -1.50E+00 -1.41E-01 -1.40E-01 -1.43E-01 -1.40E+00 -1.19E-01 -1.23E-01 -1.17E-01 -1.30E+00 -9.78E-02 -1.05E-01 -9.11E-02 -1.20E+00 -7.70E-02 -8.87E-02 -6.64E-02 -1.10E+00 -5.71E-02 -7.23E-02 -4.32E-02 -1.00E+00 -3.86E-02 -5.67E-02 -2.30E-02 -9.00E-01 -2.24E-02 -4.19E-02 -8.29E-03 -8.00E-01 -1.00E-02 -2.85E-02 -1.73E-03 -7.00E-01 -3.17E-03 -1.72E-02 -3.05E-04 -6.00E-01 -7.65E-04 -8.64E-03 -9.43E-05 -5.00E-01 -1.84E-04 -3.52E-03 -5.77E-05 -4.00E-01 -5.80E-05 -1.21E-03 -4.35E-05 -3.00E-01 -2.70E-05 -3.79E-04 -3.21E-05 -2.00E-01 -1.51E-05 -1.12E-04 -2.12E-05 -1.00E-01 -7.13E-06 -2.81E-05 -1.05E-05 0.00E+00 3.22E-20 3.01E-20 -1.83E-23 1.00E-01 7.10E-06 4.56E-06 1.02E-05 2.00E-01 1.39E-05 8.98E-06 1.98E-05 3.00E-01 2.04E-05 1.32E-05 2.87E-05 4.00E-01 2.66E-05 1.73E-05 3.71E-05 5.00E-01 3.25E-05 2.13E-05 4.49E-05 6.00E-01 3.81E-05 2.51E-05 5.21E-05 7.00E-01 4.34E-05 2.87E-05 5.88E-05 8.00E-01 4.84E-05 3.22E-05 6.48E-05 9.00E-01 5.31E-05 3.54E-05 7.03E-05 1.00E+00 5.74E-05 3.86E-05 7.52E-05 1.10E+00 6.14E-05 4.15E-05 7.96E-05 1.20E+00 6.52E-05 4.43E-05 8.33E-05 1.30E+00 6.85E-05 4.68E-05 8.66E-05 1.40E+00 7.16E-05 4.92E-05 8.92E-05 1.50E+00 7.43E-05 4.65E-07 9.14E-05 1.60E+00 7.66E-05 4.09E-07 9.29E-05 1.70E+00 5.29E-07 3.93E-07 9.40E-05 1.80E+00 5.37E-07 3.89E-07 9.48E-05 1.90E+00 5.43E-07 3.89E-07 9.54E-05 2.00E+00 5.47E-07 3.91E-07 9.52E-05 2.10E+00 5.49E-07 3.92E-07 6.07E-07 2.20E+00 5.50E-07 3.94E-07 6.07E-07 2.30E+00 5.51E-07 3.94E-07 6.07E-07 2.40E+00 5.51E-07 3.95E-07 6.08E-07 2.50E+00 5.51E-07 3.95E-07 6.08E-07 2.60E+00 5.51E-07 3.96E-07 6.08E-07 2.70E+00 5.51E-07 3.96E-07 6.08E-07 2.80E+00 5.51E-07 3.96E-07 6.08E-07 2.90E+00 5.52E-07 3.97E-07 6.08E-07 3.00E+00 5.52E-07 3.97E-07 6.08E-07 3.10E+00 5.52E-07 3.97E-07 6.08E-07 3.20E+00 5.52E-07 3.98E-07 6.09E-07 3.30E+00 5.52E-07 3.98E-07 6.09E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 9.18E-06 1.45E-05 3.62E-06 -3.20E+00 7.22E-06 1.25E-05 2.30E-06 -3.10E+00 5.50E-06 1.07E-05 1.41E-06 -3.00E+00 4.04E-06 8.98E-06 9.31E-07 -2.90E+00 2.87E-06 7.47E-06 7.27E-07 -2.80E+00 1.99E-06 6.15E-06 6.51E-07 -2.70E+00 1.38E-06 5.02E-06 6.25E-07 -2.60E+00 9.99E-07 4.08E-06 6.16E-07 -2.50E+00 7.74E-07 3.33E-06 6.13E-07 -2.40E+00 6.55E-07 2.73E-06 6.12E-07 -2.30E+00 5.97E-07 2.25E-06 6.12E-07 -2.20E+00 5.72E-07 1.85E-06 6.12E-07 -2.10E+00 5.61E-07 1.51E-06 6.11E-07 -2.00E+00 5.57E-07 1.23E-06 6.11E-07 -1.90E+00 5.55E-07 9.91E-07 6.11E-07 -1.80E+00 5.54E-07 7.99E-07 6.11E-07 -1.70E+00 5.54E-07 6.55E-07 6.11E-07 -1.60E+00 5.53E-07 5.54E-07 6.11E-07 -1.50E+00 5.53E-07 4.89E-07 6.11E-07 -1.40E+00 5.53E-07 4.50E-07 6.11E-07 -1.30E+00 5.53E-07 4.27E-07 6.10E-07 -1.20E+00 5.53E-07 4.15E-07 6.10E-07 -1.10E+00 5.53E-07 4.08E-07 6.10E-07 -1.00E+00 5.53E-07 4.04E-07 6.10E-07 -9.00E-01 5.53E-07 4.02E-07 6.10E-07 -8.00E-01 5.53E-07 4.01E-07 6.10E-07 -7.00E-01 5.53E-07 4.00E-07 6.10E-07 -6.00E-01 5.52E-07 3.99E-07 6.10E-07 -5.00E-01 5.52E-07 3.99E-07 6.10E-07 -4.00E-01 5.52E-07 3.99E-07 6.09E-07 -3.00E-01 5.52E-07 3.98E-07 6.09E-07 -2.00E-01 5.52E-07 3.98E-07 6.09E-07 -1.00E-01 5.52E-07 3.97E-07 6.09E-07 0.00E+00 5.52E-07 3.97E-07 6.09E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -3.60E-04 -2.61E-04 -3.69E-04 -3.20E+00 -3.79E-04 -2.73E-04 -3.89E-04 -3.10E+00 -4.00E-04 -2.88E-04 -4.11E-04 -3.00E+00 -4.23E-04 -3.04E-04 -4.36E-04 -2.90E+00 -4.49E-04 -3.21E-04 -4.63E-04 -2.80E+00 -4.79E-04 -3.41E-04 -4.94E-04 -2.70E+00 -5.12E-04 -3.63E-04 -5.29E-04 -2.60E+00 -5.50E-04 -3.88E-04 -5.70E-04 -2.50E+00 -5.94E-04 -4.16E-04 -6.17E-04 -2.40E+00 -6.45E-04 -4.48E-04 -6.71E-04 -2.30E+00 -7.04E-04 -4.85E-04 -7.36E-04 -2.20E+00 -7.75E-04 -5.27E-04 -8.14E-04 -2.10E+00 -8.60E-04 -5.78E-04 -9.09E-04 -2.00E+00 -9.63E-04 -6.36E-04 -1.03E-03 -1.90E+00 -1.09E-03 -7.07E-04 -1.17E-03 -1.80E+00 -1.25E-03 -7.91E-04 -1.37E-03 -1.70E+00 -1.45E-03 -8.93E-04 -1.62E-03 -1.60E+00 -1.72E-03 -1.02E-03 -1.97E-03 -1.50E+00 -2.06E-03 -1.17E-03 -2.46E-03 -1.40E+00 -2.52E-03 -1.36E-03 -3.17E-03 -1.30E+00 -3.11E-03 -1.58E-03 -4.18E-03 -1.20E+00 -3.86E-03 -1.85E-03 -5.57E-03 -1.10E+00 -4.79E-03 -2.16E-03 -7.49E-03 -1.00E+00 -6.01E-03 -2.53E-03 -1.06E-02 -9.50E-01 -6.84E-03 -2.74E-03 -1.31E-02 -9.00E-01 -7.90E-03 -2.98E-03 -1.63E-02 -8.50E-01 -9.29E-03 -3.25E-03 -1.94E-02 -8.00E-01 -1.10E-02 -3.57E-03 -2.08E-02 -7.50E-01 -1.26E-02 -3.96E-03 -2.06E-02 -7.00E-01 -1.36E-02 -4.42E-03 -1.95E-02 -6.50E-01 -1.36E-02 -4.92E-03 -1.83E-02 -6.00E-01 -1.30E-02 -5.40E-03 -1.69E-02 -5.50E-01 -1.21E-02 -5.72E-03 -1.56E-02 -5.00E-01 -1.10E-02 -5.77E-03 -1.42E-02 -4.50E-01 -9.96E-03 -5.52E-03 -1.28E-02 -4.00E-01 -8.85E-03 -5.07E-03 -1.14E-02 -3.50E-01 -7.75E-03 -4.49E-03 -9.99E-03 -3.00E-01 -6.63E-03 -3.86E-03 -8.58E-03 -2.50E-01 -5.52E-03 -3.21E-03 -7.16E-03 -2.00E-01 -4.41E-03 -2.55E-03 -5.73E-03 -1.50E-01 -3.30E-03 -1.90E-03 -4.30E-03 -1.00E-01 -2.19E-03 -1.25E-03 -2.87E-03 -5.00E-02 -1.09E-03 -6.20E-04 -1.44E-03 0.00E+00 9.02E-18 6.38E-18 -1.56E-12 1.00E-01 1.95E-03 1.38E-03 2.59E-03 2.00E-01 3.75E-03 2.66E-03 4.96E-03 3.00E-01 5.39E-03 3.83E-03 7.12E-03 4.00E-01 6.89E-03 4.90E-03 9.08E-03 5.00E-01 8.24E-03 5.86E-03 1.08E-02 6.00E-01 9.45E-03 6.73E-03 1.24E-02 7.00E-01 1.05E-02 7.51E-03 1.38E-02 8.00E-01 1.15E-02 8.19E-03 1.50E-02 9.00E-01 1.23E-02 8.78E-03 1.60E-02 1.00E+00 1.30E-02 9.28E-03 1.69E-02 1.20E+00 1.40E-02 1.00E-02 1.81E-02 1.40E+00 1.46E-02 1.05E-02 1.87E-02 1.60E+00 1.50E-02 1.08E-02 1.91E-02 1.80E+00 1.53E-02 1.11E-02 1.93E-02 2.00E+00 1.55E-02 1.13E-02 1.95E-02 2.20E+00 1.57E-02 1.15E-02 1.96E-02 2.40E+00 1.59E-02 1.16E-02 1.97E-02 2.60E+00 1.60E-02 1.18E-02 1.98E-02 2.80E+00 1.61E-02 1.19E-02 1.99E-02 3.00E+00 1.62E-02 1.20E-02 2.00E-02 3.20E+00 1.63E-02 1.21E-02 2.00E-02 3.40E+00 1.64E-02 1.22E-02 2.01E-02 3.60E+00 1.65E-02 1.23E-02 2.02E-02 3.80E+00 1.66E-02 1.24E-02 2.02E-02 4.00E+00 1.66E-02 1.25E-02 2.03E-02 4.20E+00 1.67E-02 1.25E-02 2.03E-02 4.40E+00 1.68E-02 1.26E-02 2.04E-02 4.60E+00 1.68E-02 1.27E-02 2.05E-02 4.80E+00 1.69E-02 1.27E-02 2.05E-02 5.00E+00 1.70E-02 1.28E-02 2.05E-02 5.20E+00 1.70E-02 1.29E-02 2.06E-02 5.40E+00 1.71E-02 1.29E-02 2.06E-02 5.60E+00 1.71E-02 1.30E-02 2.07E-02 5.80E+00 1.72E-02 1.31E-02 2.07E-02 6.00E+00 1.72E-02 1.31E-02 2.08E-02 6.20E+00 1.73E-02 1.32E-02 2.08E-02 6.40E+00 1.73E-02 1.32E-02 2.09E-02 6.60E+00 1.74E-02 1.33E-02 2.09E-02 | [GND_clamp] | -3.30E+00 -8.02E-01 -7.45E-01 -9.05E-01 -3.20E+00 -7.68E-01 -7.16E-01 -8.66E-01 -3.10E+00 -7.35E-01 -6.86E-01 -8.27E-01 -3.00E+00 -7.02E-01 -6.57E-01 -7.88E-01 -2.90E+00 -6.69E-01 -6.28E-01 -7.49E-01 -2.80E+00 -6.36E-01 -5.99E-01 -7.10E-01 -2.70E+00 -6.03E-01 -5.70E-01 -6.71E-01 -2.60E+00 -5.70E-01 -5.41E-01 -6.33E-01 -2.50E+00 -5.37E-01 -5.12E-01 -5.94E-01 -2.40E+00 -5.04E-01 -4.83E-01 -5.55E-01 -2.30E+00 -4.71E-01 -4.55E-01 -5.17E-01 -2.20E+00 -4.38E-01 -4.26E-01 -4.78E-01 -2.10E+00 -4.06E-01 -3.97E-01 -4.40E-01 -2.00E+00 -3.73E-01 -3.69E-01 -4.01E-01 -1.90E+00 -3.41E-01 -3.40E-01 -3.63E-01 -1.80E+00 -3.08E-01 -3.12E-01 -3.25E-01 -1.70E+00 -2.76E-01 -2.84E-01 -2.87E-01 -1.60E+00 -2.44E-01 -2.56E-01 -2.50E-01 -1.50E+00 -2.12E-01 -2.28E-01 -2.12E-01 -1.40E+00 -1.81E-01 -2.00E-01 -1.76E-01 -1.30E+00 -1.50E-01 -1.73E-01 -1.39E-01 -1.20E+00 -1.20E-01 -1.46E-01 -1.04E-01 -1.10E+00 -9.06E-02 -1.20E-01 -7.01E-02 -1.00E+00 -6.26E-02 -9.48E-02 -3.91E-02 -9.00E-01 -3.71E-02 -7.05E-02 -1.43E-02 -8.00E-01 -1.64E-02 -4.79E-02 -2.30E-03 -7.00E-01 -4.28E-03 -2.80E-02 -2.66E-04 -6.00E-01 -6.75E-04 -1.29E-02 -7.04E-05 -5.00E-01 -9.03E-05 -4.20E-03 -2.60E-05 -4.00E-01 -1.08E-05 -1.02E-03 -4.56E-06 -3.00E-01 -1.25E-06 -2.19E-04 -1.74E-07 -2.00E-01 -1.47E-07 -4.42E-05 -2.77E-09 -1.00E-01 -1.59E-08 -7.60E-06 -4.35E-11 0.00E+00 2.62E-18 5.31E-23 1.22E-21 1.00E-01 1.40E-11 5.46E-09 6.29E-13 2.00E-01 1.53E-11 6.36E-09 6.54E-13 3.00E-01 1.55E-11 6.57E-09 6.55E-13 4.00E-01 1.58E-11 6.68E-09 6.55E-13 5.00E-01 1.59E-11 6.77E-09 6.55E-13 6.00E-01 1.62E-11 6.85E-09 6.55E-13 7.00E-01 1.63E-11 6.94E-09 6.55E-13 8.00E-01 1.65E-11 7.02E-09 6.55E-13 9.00E-01 1.66E-11 7.11E-09 6.55E-13 1.00E+00 1.69E-11 7.19E-09 6.55E-13 1.20E+00 1.73E-11 7.37E-09 6.55E-13 1.40E+00 1.77E-11 7.54E-09 6.55E-13 1.60E+00 1.81E-11 7.71E-09 6.55E-13 1.80E+00 1.85E-11 7.88E-09 6.55E-13 2.00E+00 1.88E-11 8.05E-09 6.55E-13 2.20E+00 1.92E-11 8.22E-09 6.55E-13 2.40E+00 1.96E-11 8.39E-09 6.55E-13 2.60E+00 2.00E-11 8.56E-09 6.55E-13 2.80E+00 2.04E-11 8.73E-09 6.55E-13 3.00E+00 2.08E-11 8.90E-09 6.55E-13 3.20E+00 2.08E-11 9.07E-09 6.55E-13 3.30E+00 2.13E-11 9.16E-09 6.55E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.70E-11 1.17E-08 6.55E-13 -3.20E+00 2.69E-11 1.16E-08 6.55E-13 -3.10E+00 2.69E-11 1.15E-08 6.55E-13 -3.00E+00 2.68E-11 1.15E-08 6.55E-13 -2.90E+00 2.68E-11 1.14E-08 6.55E-13 -2.80E+00 2.68E-11 1.13E-08 6.55E-13 -2.70E+00 2.66E-11 1.12E-08 6.55E-13 -2.60E+00 2.64E-11 1.11E-08 6.55E-13 -2.50E+00 2.62E-11 1.10E-08 6.55E-13 -2.40E+00 2.60E-11 1.09E-08 6.55E-13 -2.30E+00 2.58E-11 1.09E-08 6.55E-13 -2.20E+00 2.56E-11 1.08E-08 6.55E-13 -2.10E+00 2.54E-11 1.07E-08 6.55E-13 -2.00E+00 2.52E-11 1.06E-08 6.55E-13 -1.90E+00 2.50E-11 1.05E-08 6.55E-13 -1.80E+00 2.48E-11 1.04E-08 6.55E-13 -1.70E+00 2.46E-11 1.04E-08 6.55E-13 -1.60E+00 2.44E-11 1.03E-08 6.55E-13 -1.50E+00 2.42E-11 1.02E-08 6.55E-13 -1.40E+00 2.40E-11 1.01E-08 6.55E-13 -1.30E+00 2.38E-11 1.00E-08 6.55E-13 -1.20E+00 2.36E-11 9.93E-09 6.55E-13 -1.10E+00 2.35E-11 9.84E-09 6.55E-13 -1.00E+00 2.34E-11 9.75E-09 6.55E-13 -9.00E-01 2.31E-11 9.67E-09 6.55E-13 -8.00E-01 2.28E-11 9.58E-09 6.55E-13 -7.00E-01 2.26E-11 9.50E-09 6.55E-13 -6.00E-01 2.25E-11 9.41E-09 6.55E-13 -5.00E-01 2.22E-11 9.33E-09 6.55E-13 -4.00E-01 2.21E-11 9.24E-09 6.55E-13 -3.00E-01 2.19E-11 9.16E-09 6.55E-13 -2.00E-01 2.17E-11 9.07E-09 6.55E-13 -1.00E-01 2.15E-11 8.99E-09 6.55E-13 0.00E+00 2.13E-11 8.90E-09 6.55E-13 | | [Ramp] | variable typ min max dV/dt_f 1.93V/157ns 1.74V/147ns 2.12V/159ns dV/dt_r 1.91V/446ns 1.69V/475ns 2.08V/430ns R_load = 1k | | | End [Model] IOModel | | End [Component] 64K I2C EEPROM @3.3V | [End]