|************************************************************************ [IBIS Ver] 3.2 [File name] 24c512ts33v_rev_a.ibs|24c512=abbr chip name,ts=TSSOP,33v=3.3V Vcc [File Rev] 2.0 [Date] 16-November-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C512 rev.A in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 512K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.3V 3.0V 3.6V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.86E-01 -4.97E-01 -6.70E-01 -3.00E+00 -5.09E-01 -4.36E-01 -5.79E-01 -2.00E+00 -2.58E-01 -2.33E-01 -2.79E-01 -1.90E+00 -2.33E-01 -2.13E-01 -2.50E-01 -1.80E+00 -2.09E-01 -1.94E-01 -2.21E-01 -1.70E+00 -1.84E-01 -1.74E-01 -1.92E-01 -1.60E+00 -1.60E-01 -1.55E-01 -1.63E-01 -1.50E+00 -1.37E-01 -1.36E-01 -1.35E-01 -1.40E+00 -1.14E-01 -1.17E-01 -1.07E-01 -1.30E+00 -9.10E-02 -9.92E-02 -8.08E-02 -1.20E+00 -6.92E-02 -8.14E-02 -5.55E-02 -1.10E+00 -4.88E-02 -6.43E-02 -3.27E-02 -1.00E+00 -3.05E-02 -4.82E-02 -1.44E-02 -9.50E-01 -2.25E-02 -4.07E-02 -8.01E-03 -9.00E-01 -1.55E-02 -3.35E-02 -3.86E-03 -8.50E-01 -9.95E-03 -2.69E-02 -1.65E-03 -8.00E-01 -5.83E-03 -2.08E-02 -6.56E-04 -7.50E-01 -3.14E-03 -1.55E-02 -2.55E-04 -7.00E-01 -1.58E-03 -1.11E-02 -1.01E-04 -6.50E-01 -7.66E-04 -7.50E-03 -4.29E-05 -6.00E-01 -3.64E-04 -4.84E-03 -2.11E-05 -5.50E-01 -1.72E-04 -2.99E-03 -1.26E-05 -5.00E-01 -8.21E-05 -1.78E-03 -9.10E-06 -4.50E-01 -4.03E-05 -1.03E-03 -7.38E-06 -4.00E-01 -2.07E-05 -5.89E-04 -6.30E-06 -3.50E-01 -1.14E-05 -3.32E-04 -5.44E-06 -3.00E-01 -6.82E-06 -1.85E-04 -4.63E-06 -2.50E-01 -4.38E-06 -1.02E-04 -3.84E-06 -2.00E-01 -2.92E-06 -5.51E-05 -3.03E-06 -1.50E-01 -1.90E-06 -2.85E-05 -2.21E-06 -1.00E-01 -1.08E-06 -1.34E-05 -1.37E-06 -5.00E-02 -3.55E-07 -4.73E-06 -5.25E-07 0.00E+00 4.59E-07 4.86E-07 3.98E-07 1.00E-01 1.90E-06 1.48E-06 2.17E-06 2.00E-01 3.36E-06 2.46E-06 3.98E-06 3.00E-01 4.84E-06 3.44E-06 5.83E-06 4.00E-01 6.34E-06 4.41E-06 7.72E-06 5.00E-01 7.86E-06 5.37E-06 9.65E-06 6.00E-01 9.40E-06 6.33E-06 1.16E-05 7.00E-01 1.10E-05 7.29E-06 1.36E-05 8.00E-01 1.26E-05 8.24E-06 1.57E-05 9.00E-01 1.42E-05 9.19E-06 1.77E-05 1.00E+00 1.58E-05 1.01E-05 1.99E-05 1.10E+00 1.74E-05 1.11E-05 2.20E-05 1.20E+00 1.91E-05 1.20E-05 2.42E-05 1.30E+00 2.08E-05 1.30E-05 2.65E-05 1.40E+00 2.25E-05 1.39E-05 2.88E-05 1.45E+00 2.34E-05 5.01E-07 2.99E-05 1.50E+00 2.43E-05 5.01E-07 3.11E-05 1.55E+00 2.52E-05 5.01E-07 3.23E-05 1.60E+00 2.60E-05 5.01E-07 3.35E-05 1.65E+00 2.69E-05 5.01E-07 3.47E-05 1.70E+00 4.76E-07 5.01E-07 3.59E-05 1.75E+00 4.76E-07 5.01E-07 3.71E-05 1.80E+00 4.76E-07 5.01E-07 3.83E-05 1.85E+00 4.76E-07 5.01E-07 3.96E-05 1.90E+00 4.76E-07 5.01E-07 4.08E-05 1.95E+00 4.76E-07 5.01E-07 4.21E-05 2.00E+00 4.76E-07 5.01E-07 4.14E-07 3.30E+00 4.76E-07 5.01E-07 4.14E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.76E-07 5.01E-07 4.14E-07 -3.20E+00 4.76E-07 5.01E-07 4.14E-07 -3.10E+00 4.76E-07 5.01E-07 4.14E-07 -3.00E+00 4.76E-07 5.01E-07 4.14E-07 -2.90E+00 4.76E-07 5.01E-07 4.14E-07 -2.80E+00 4.76E-07 5.01E-07 4.14E-07 -2.70E+00 4.76E-07 5.01E-07 4.14E-07 -2.60E+00 4.76E-07 5.01E-07 4.14E-07 -2.50E+00 4.76E-07 5.01E-07 4.14E-07 -2.40E+00 4.76E-07 5.01E-07 4.14E-07 -2.30E+00 4.76E-07 5.01E-07 4.14E-07 -2.20E+00 4.76E-07 5.01E-07 4.14E-07 -2.10E+00 4.76E-07 5.01E-07 4.14E-07 -2.00E+00 4.76E-07 5.01E-07 4.14E-07 -1.90E+00 4.76E-07 5.01E-07 4.14E-07 -1.80E+00 4.76E-07 5.01E-07 4.14E-07 -1.70E+00 4.76E-07 5.01E-07 4.14E-07 -1.60E+00 4.76E-07 5.01E-07 4.14E-07 -1.50E+00 4.76E-07 5.01E-07 4.14E-07 -1.40E+00 4.76E-07 5.01E-07 4.14E-07 -1.30E+00 4.76E-07 5.01E-07 4.14E-07 -1.20E+00 4.76E-07 5.01E-07 4.14E-07 -1.10E+00 4.76E-07 5.01E-07 4.14E-07 -1.00E+00 4.76E-07 5.01E-07 4.14E-07 -9.00E-01 4.76E-07 5.01E-07 4.14E-07 -8.00E-01 4.76E-07 5.01E-07 4.14E-07 -7.00E-01 4.76E-07 5.01E-07 4.14E-07 -6.00E-01 4.76E-07 5.01E-07 4.14E-07 -5.00E-01 4.76E-07 5.01E-07 4.14E-07 -4.00E-01 4.76E-07 5.01E-07 4.14E-07 -3.00E-01 4.76E-07 5.01E-07 4.14E-07 -2.00E-01 4.76E-07 5.01E-07 4.14E-07 -1.00E-01 4.76E-07 5.01E-07 4.14E-07 0.00E+00 4.76E-07 5.01E-07 4.14E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.3V 3.0V 3.6V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.24E-01 -5.29E-01 -6.97E-01 -3.00E+00 -5.42E-01 -4.63E-01 -6.01E-01 -2.00E+00 -2.73E-01 -2.47E-01 -2.88E-01 -1.90E+00 -2.47E-01 -2.26E-01 -2.58E-01 -1.80E+00 -2.21E-01 -2.05E-01 -2.27E-01 -1.70E+00 -1.95E-01 -1.84E-01 -1.97E-01 -1.60E+00 -1.69E-01 -1.64E-01 -1.67E-01 -1.50E+00 -1.44E-01 -1.44E-01 -1.38E-01 -1.40E+00 -1.19E-01 -1.24E-01 -1.09E-01 -1.30E+00 -9.51E-02 -1.04E-01 -8.13E-02 -1.20E+00 -7.20E-02 -8.54E-02 -5.52E-02 -1.10E+00 -5.03E-02 -6.73E-02 -3.17E-02 -1.00E+00 -3.09E-02 -5.02E-02 -1.33E-02 -9.50E-01 -2.25E-02 -4.22E-02 -7.19E-03 -9.00E-01 -1.54E-02 -3.46E-02 -3.37E-03 -8.50E-01 -9.68E-03 -2.76E-02 -1.41E-03 -8.00E-01 -5.58E-03 -2.13E-02 -5.54E-04 -7.50E-01 -2.96E-03 -1.58E-02 -2.15E-04 -7.00E-01 -1.48E-03 -1.12E-02 -8.62E-05 -6.50E-01 -7.12E-04 -7.51E-03 -3.77E-05 -6.00E-01 -3.37E-04 -4.81E-03 -1.94E-05 -5.50E-01 -1.59E-04 -2.95E-03 -1.22E-05 -5.00E-01 -7.65E-05 -1.75E-03 -9.16E-06 -4.50E-01 -3.79E-05 -1.01E-03 -7.61E-06 -4.00E-01 -1.98E-05 -5.78E-04 -6.60E-06 -3.50E-01 -1.12E-05 -3.25E-04 -5.76E-06 -3.00E-01 -6.89E-06 -1.82E-04 -4.96E-06 -2.50E-01 -4.59E-06 -1.00E-04 -4.17E-06 -2.00E-01 -3.20E-06 -5.42E-05 -3.37E-06 -1.50E-01 -2.21E-06 -2.82E-05 -2.54E-06 -1.00E-01 -1.41E-06 -1.34E-05 -1.71E-06 -5.00E-02 -6.86E-07 -4.96E-06 -8.57E-07 0.00E+00 4.35E-07 4.70E-07 3.70E-07 1.00E-01 1.87E-06 1.45E-06 2.14E-06 2.00E-01 3.33E-06 2.42E-06 3.96E-06 3.00E-01 4.81E-06 3.39E-06 5.80E-06 4.00E-01 6.31E-06 4.35E-06 7.69E-06 5.00E-01 7.84E-06 5.30E-06 9.62E-06 6.00E-01 9.38E-06 6.25E-06 1.16E-05 7.00E-01 1.09E-05 7.19E-06 1.36E-05 8.00E-01 1.25E-05 8.13E-06 1.56E-05 9.00E-01 1.41E-05 9.06E-06 1.77E-05 1.00E+00 1.58E-05 9.99E-06 1.98E-05 1.10E+00 1.74E-05 1.09E-05 2.20E-05 1.20E+00 1.91E-05 1.18E-05 2.42E-05 1.30E+00 2.08E-05 1.28E-05 2.64E-05 1.40E+00 2.25E-05 1.37E-05 2.87E-05 1.45E+00 2.34E-05 4.84E-07 2.99E-05 1.50E+00 2.43E-05 4.84E-07 3.11E-05 1.55E+00 2.51E-05 4.84E-07 3.22E-05 1.60E+00 2.60E-05 4.84E-07 3.34E-05 1.65E+00 2.69E-05 4.84E-07 3.46E-05 1.70E+00 4.51E-07 4.84E-07 3.58E-05 1.75E+00 4.51E-07 4.84E-07 3.71E-05 1.80E+00 4.51E-07 4.84E-07 3.83E-05 1.85E+00 4.51E-07 4.84E-07 3.95E-05 1.90E+00 4.51E-07 4.84E-07 4.08E-05 1.95E+00 4.51E-07 4.84E-07 4.20E-05 2.00E+00 4.51E-07 4.84E-07 3.84E-07 3.30E+00 4.51E-07 4.84E-07 3.84E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.51E-07 4.84E-07 3.84E-07 -3.20E+00 4.51E-07 4.84E-07 3.84E-07 -3.10E+00 4.51E-07 4.84E-07 3.84E-07 -3.00E+00 4.51E-07 4.84E-07 3.84E-07 -2.90E+00 4.51E-07 4.84E-07 3.84E-07 -2.80E+00 4.51E-07 4.84E-07 3.84E-07 -2.70E+00 4.51E-07 4.84E-07 3.84E-07 -2.60E+00 4.51E-07 4.84E-07 3.84E-07 -2.50E+00 4.51E-07 4.84E-07 3.84E-07 -2.40E+00 4.51E-07 4.84E-07 3.84E-07 -2.30E+00 4.51E-07 4.84E-07 3.84E-07 -2.20E+00 4.51E-07 4.84E-07 3.84E-07 -2.10E+00 4.51E-07 4.84E-07 3.84E-07 -2.00E+00 4.51E-07 4.84E-07 3.84E-07 -1.90E+00 4.51E-07 4.84E-07 3.84E-07 -1.80E+00 4.51E-07 4.84E-07 3.84E-07 -1.70E+00 4.51E-07 4.84E-07 3.84E-07 -1.60E+00 4.51E-07 4.84E-07 3.84E-07 -1.50E+00 4.51E-07 4.84E-07 3.84E-07 -1.40E+00 4.51E-07 4.84E-07 3.84E-07 -1.30E+00 4.51E-07 4.84E-07 3.84E-07 -1.20E+00 4.51E-07 4.84E-07 3.84E-07 -1.10E+00 4.51E-07 4.84E-07 3.84E-07 -1.00E+00 4.51E-07 4.84E-07 3.84E-07 -9.00E-01 4.51E-07 4.84E-07 3.84E-07 -8.00E-01 4.51E-07 4.84E-07 3.84E-07 -7.00E-01 4.51E-07 4.84E-07 3.84E-07 -6.00E-01 4.51E-07 4.84E-07 3.84E-07 -5.00E-01 4.51E-07 4.84E-07 3.84E-07 -4.00E-01 4.51E-07 4.84E-07 3.84E-07 -3.00E-01 4.51E-07 4.84E-07 3.84E-07 -2.00E-01 4.51E-07 4.84E-07 3.84E-07 -1.00E-01 4.51E-07 4.84E-07 3.84E-07 0.00E+00 4.51E-07 4.84E-07 3.84E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.3V 3.0V 3.6V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.10E+00 -1.03E+00 -1.12E+00 -3.00E+00 -9.55E-01 -8.96E-01 -9.64E-01 -2.00E+00 -4.76E-01 -4.71E-01 -4.61E-01 -1.90E+00 -4.29E-01 -4.30E-01 -4.12E-01 -1.80E+00 -3.82E-01 -3.88E-01 -3.63E-01 -1.70E+00 -3.36E-01 -3.47E-01 -3.14E-01 -1.60E+00 -2.90E-01 -3.07E-01 -2.66E-01 -1.50E+00 -2.45E-01 -2.67E-01 -2.19E-01 -1.40E+00 -2.01E-01 -2.28E-01 -1.73E-01 -1.30E+00 -1.58E-01 -1.90E-01 -1.28E-01 -1.20E+00 -1.17E-01 -1.53E-01 -8.54E-02 -1.10E+00 -7.90E-02 -1.17E-01 -4.75E-02 -1.00E+00 -4.53E-02 -8.40E-02 -1.83E-02 -9.50E-01 -3.13E-02 -6.87E-02 -9.12E-03 -9.00E-01 -1.98E-02 -5.45E-02 -3.85E-03 -8.50E-01 -1.13E-02 -4.16E-02 -1.45E-03 -8.00E-01 -5.86E-03 -3.04E-02 -5.17E-04 -7.50E-01 -2.79E-03 -2.10E-02 -1.84E-04 -7.00E-01 -1.26E-03 -1.37E-02 -6.91E-05 -6.50E-01 -5.60E-04 -8.44E-03 -2.95E-05 -6.00E-01 -2.46E-04 -4.94E-03 -1.57E-05 -5.50E-01 -1.10E-04 -2.79E-03 -1.06E-05 -5.00E-01 -5.03E-05 -1.53E-03 -8.51E-06 -4.50E-01 -2.45E-05 -8.31E-04 -7.35E-06 -4.00E-01 -1.31E-05 -4.46E-04 -6.49E-06 -3.50E-01 -7.84E-06 -2.38E-04 -5.71E-06 -3.00E-01 -5.27E-06 -1.27E-04 -4.95E-06 -2.50E-01 -3.81E-06 -6.68E-05 -4.16E-06 -2.00E-01 -2.83E-06 -3.49E-05 -3.36E-06 -1.50E-01 -2.05E-06 -1.76E-05 -2.54E-06 -1.00E-01 -1.34E-06 -8.23E-06 -1.71E-06 -5.00E-02 -6.64E-07 -3.01E-06 -8.57E-07 0.00E+00 4.26E-07 4.61E-07 3.57E-07 1.00E-01 1.86E-06 1.44E-06 2.12E-06 2.00E-01 3.31E-06 2.41E-06 3.92E-06 3.00E-01 4.78E-06 3.38E-06 5.75E-06 4.00E-01 6.27E-06 4.34E-06 7.63E-06 5.00E-01 7.78E-06 5.29E-06 9.54E-06 6.00E-01 9.32E-06 6.24E-06 1.15E-05 7.00E-01 1.09E-05 7.18E-06 1.35E-05 8.00E-01 1.24E-05 8.12E-06 1.55E-05 9.00E-01 1.40E-05 9.05E-06 1.76E-05 1.00E+00 1.57E-05 9.98E-06 1.97E-05 1.10E+00 1.73E-05 1.09E-05 2.18E-05 1.20E+00 1.90E-05 1.18E-05 2.40E-05 1.30E+00 2.07E-05 1.27E-05 2.62E-05 1.40E+00 2.24E-05 1.37E-05 2.85E-05 1.45E+00 2.32E-05 4.75E-07 2.97E-05 1.50E+00 2.41E-05 4.75E-07 3.08E-05 1.55E+00 2.50E-05 4.75E-07 3.20E-05 1.60E+00 2.58E-05 4.75E-07 3.32E-05 1.65E+00 2.67E-05 4.75E-07 3.44E-05 1.70E+00 4.41E-07 4.75E-07 3.56E-05 1.75E+00 4.41E-07 4.75E-07 3.68E-05 1.80E+00 4.41E-07 4.75E-07 3.80E-05 1.85E+00 4.41E-07 4.75E-07 3.92E-05 1.90E+00 4.41E-07 4.75E-07 4.05E-05 1.95E+00 4.41E-07 4.75E-07 4.17E-05 2.00E+00 4.41E-07 4.75E-07 3.71E-07 3.30E+00 4.41E-07 4.75E-07 3.71E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.41E-07 4.75E-07 3.71E-07 -3.20E+00 4.41E-07 4.75E-07 3.71E-07 -3.10E+00 4.41E-07 4.75E-07 3.71E-07 -3.00E+00 4.41E-07 4.75E-07 3.71E-07 -2.90E+00 4.41E-07 4.75E-07 3.71E-07 -2.80E+00 4.41E-07 4.75E-07 3.71E-07 -2.70E+00 4.41E-07 4.75E-07 3.71E-07 -2.60E+00 4.41E-07 4.75E-07 3.71E-07 -2.50E+00 4.41E-07 4.75E-07 3.71E-07 -2.40E+00 4.41E-07 4.75E-07 3.71E-07 -2.30E+00 4.41E-07 4.75E-07 3.71E-07 -2.20E+00 4.41E-07 4.75E-07 3.71E-07 -2.10E+00 4.41E-07 4.75E-07 3.71E-07 -2.00E+00 4.41E-07 4.75E-07 3.71E-07 -1.90E+00 4.41E-07 4.75E-07 3.71E-07 -1.80E+00 4.41E-07 4.75E-07 3.71E-07 -1.70E+00 4.41E-07 4.75E-07 3.71E-07 -1.60E+00 4.41E-07 4.75E-07 3.71E-07 -1.50E+00 4.41E-07 4.75E-07 3.71E-07 -1.40E+00 4.41E-07 4.75E-07 3.71E-07 -1.30E+00 4.41E-07 4.75E-07 3.71E-07 -1.20E+00 4.41E-07 4.75E-07 3.71E-07 -1.10E+00 4.41E-07 4.75E-07 3.71E-07 -1.00E+00 4.41E-07 4.75E-07 3.71E-07 -9.00E-01 4.41E-07 4.75E-07 3.71E-07 -8.00E-01 4.41E-07 4.75E-07 3.71E-07 -7.00E-01 4.41E-07 4.75E-07 3.71E-07 -6.00E-01 4.41E-07 4.75E-07 3.71E-07 -5.00E-01 4.41E-07 4.75E-07 3.71E-07 -4.00E-01 4.41E-07 4.75E-07 3.71E-07 -3.00E-01 4.41E-07 4.75E-07 3.71E-07 -2.00E-01 4.41E-07 4.75E-07 3.71E-07 -1.00E-01 4.41E-07 4.75E-07 3.71E-07 0.00E+00 4.41E-07 4.75E-07 3.71E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.3V 3.0V 3.6V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.02E-01 -5.05E-01 -6.62E-01 -3.00E+00 -5.23E-01 -4.43E-01 -5.72E-01 -2.00E+00 -2.64E-01 -2.37E-01 -2.76E-01 -1.90E+00 -2.39E-01 -2.17E-01 -2.47E-01 -1.80E+00 -2.14E-01 -1.97E-01 -2.18E-01 -1.70E+00 -1.89E-01 -1.78E-01 -1.90E-01 -1.60E+00 -1.64E-01 -1.58E-01 -1.61E-01 -1.50E+00 -1.40E-01 -1.39E-01 -1.34E-01 -1.40E+00 -1.16E-01 -1.20E-01 -1.06E-01 -1.30E+00 -9.24E-02 -1.01E-01 -7.98E-02 -1.20E+00 -7.00E-02 -8.32E-02 -5.47E-02 -1.10E+00 -4.89E-02 -6.57E-02 -3.20E-02 -1.00E+00 -3.00E-02 -4.92E-02 -1.38E-02 -9.50E-01 -2.18E-02 -4.15E-02 -7.48E-03 -9.00E-01 -1.48E-02 -3.41E-02 -3.48E-03 -8.50E-01 -9.21E-03 -2.73E-02 -1.42E-03 -8.00E-01 -5.21E-03 -2.11E-02 -5.33E-04 -7.50E-01 -2.69E-03 -1.56E-02 -1.94E-04 -7.00E-01 -1.30E-03 -1.10E-02 -6.92E-05 -6.50E-01 -6.02E-04 -7.37E-03 -2.46E-05 -6.00E-01 -2.73E-04 -4.67E-03 -8.73E-06 -5.50E-01 -1.22E-04 -2.82E-03 -3.10E-06 -5.00E-01 -5.47E-05 -1.64E-03 -1.10E-06 -4.50E-01 -2.43E-05 -9.29E-04 -3.89E-07 -4.00E-01 -1.08E-05 -5.16E-04 -1.38E-07 -3.50E-01 -4.80E-06 -2.83E-04 -4.89E-08 -3.00E-01 -2.12E-06 -1.54E-04 -1.73E-08 -2.50E-01 -9.35E-07 -8.21E-05 -6.12E-09 -2.00E-01 -4.06E-07 -4.29E-05 -2.15E-09 -1.50E-01 -1.71E-07 -2.15E-05 -7.39E-10 -1.00E-01 -6.70E-08 -9.85E-06 -2.40E-10 -5.00E-02 -2.06E-08 -3.48E-06 -6.27E-11 0.00E+00 2.19E-26 5.35E-24 0.00E+00 1.00E-01 2.41E-12 6.77E-10 3.65E-14 2.00E-01 2.88E-12 8.78E-10 4.11E-14 3.00E-01 2.98E-12 9.38E-10 4.17E-14 4.00E-01 3.00E-12 9.56E-10 4.17E-14 5.00E-01 3.00E-12 9.61E-10 4.17E-14 6.00E-01 3.00E-12 9.62E-10 4.17E-14 7.00E-01 3.00E-12 9.63E-10 4.17E-14 8.00E-01 3.00E-12 9.63E-10 4.17E-14 9.00E-01 3.00E-12 9.63E-10 4.17E-14 1.00E+00 3.00E-12 9.63E-10 4.17E-14 1.10E+00 3.00E-12 9.63E-10 4.17E-14 1.20E+00 3.00E-12 9.63E-10 4.17E-14 1.30E+00 3.00E-12 9.63E-10 4.17E-14 1.40E+00 3.00E-12 9.63E-10 4.17E-14 1.50E+00 3.00E-12 9.63E-10 4.17E-14 1.60E+00 3.00E-12 9.63E-10 4.17E-14 1.70E+00 3.00E-12 9.63E-10 4.17E-14 1.80E+00 3.00E-12 9.63E-10 4.17E-14 1.90E+00 3.00E-12 9.63E-10 4.17E-14 2.00E+00 3.00E-12 9.63E-10 4.17E-14 2.10E+00 3.00E-12 9.63E-10 4.17E-14 2.20E+00 3.00E-12 9.63E-10 4.17E-14 2.30E+00 3.00E-12 9.63E-10 4.17E-14 2.40E+00 3.00E-12 9.63E-10 4.17E-14 2.50E+00 3.00E-12 9.63E-10 4.17E-14 2.60E+00 3.00E-12 9.63E-10 4.17E-14 2.70E+00 3.00E-12 9.63E-10 4.17E-14 2.80E+00 3.00E-12 9.63E-10 4.17E-14 2.90E+00 3.00E-12 9.63E-10 4.17E-14 3.00E+00 3.00E-12 9.63E-10 4.17E-14 3.10E+00 3.00E-12 9.63E-10 4.17E-14 3.20E+00 3.00E-12 9.63E-10 4.17E-14 3.30E+00 3.00E-12 9.63E-10 4.17E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.00E-12 9.63E-10 4.17E-14 -3.20E+00 3.00E-12 9.63E-10 4.17E-14 -3.10E+00 3.00E-12 9.63E-10 4.17E-14 -3.00E+00 3.00E-12 9.63E-10 4.17E-14 -2.90E+00 3.00E-12 9.63E-10 4.17E-14 -2.80E+00 3.00E-12 9.63E-10 4.17E-14 -2.70E+00 3.00E-12 9.63E-10 4.17E-14 -2.60E+00 3.00E-12 9.63E-10 4.17E-14 -2.50E+00 3.00E-12 9.63E-10 4.17E-14 -2.40E+00 3.00E-12 9.63E-10 4.17E-14 -2.30E+00 3.00E-12 9.63E-10 4.17E-14 -2.20E+00 3.00E-12 9.63E-10 4.17E-14 -2.10E+00 3.00E-12 9.63E-10 4.17E-14 -2.00E+00 3.00E-12 9.63E-10 4.17E-14 -1.90E+00 3.00E-12 9.63E-10 4.17E-14 -1.80E+00 3.00E-12 9.63E-10 4.17E-14 -1.70E+00 3.00E-12 9.63E-10 4.17E-14 -1.60E+00 3.00E-12 9.63E-10 4.17E-14 -1.50E+00 3.00E-12 9.63E-10 4.17E-14 -1.40E+00 3.00E-12 9.63E-10 4.17E-14 -1.30E+00 3.00E-12 9.63E-10 4.17E-14 -1.20E+00 3.00E-12 9.63E-10 4.17E-14 -1.10E+00 3.00E-12 9.63E-10 4.17E-14 -1.00E+00 3.00E-12 9.63E-10 4.17E-14 -9.00E-01 3.00E-12 9.63E-10 4.17E-14 -8.00E-01 3.00E-12 9.63E-10 4.17E-14 -7.00E-01 3.00E-12 9.63E-10 4.17E-14 -6.00E-01 3.00E-12 9.63E-10 4.17E-14 -5.00E-01 3.00E-12 9.63E-10 4.17E-14 -4.00E-01 3.00E-12 9.63E-10 4.17E-14 -3.00E-01 3.00E-12 9.63E-10 4.17E-14 -2.00E-01 3.00E-12 9.63E-10 4.17E-14 -1.00E-01 3.00E-12 9.63E-10 4.17E-14 0.00E+00 3.00E-12 9.63E-10 4.17E-14 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.3V 3.0V 3.6V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.54E-01 -4.64E-01 -6.35E-01 -3.00E+00 -4.82E-01 -4.07E-01 -5.49E-01 -2.00E+00 -2.45E-01 -2.20E-01 -2.66E-01 -1.90E+00 -2.22E-01 -2.02E-01 -2.39E-01 -1.80E+00 -1.99E-01 -1.83E-01 -2.11E-01 -1.70E+00 -1.76E-01 -1.65E-01 -1.83E-01 -1.60E+00 -1.53E-01 -1.47E-01 -1.56E-01 -1.50E+00 -1.31E-01 -1.30E-01 -1.30E-01 -1.40E+00 -1.09E-01 -1.12E-01 -1.03E-01 -1.30E+00 -8.71E-02 -9.52E-02 -7.79E-02 -1.20E+00 -6.64E-02 -7.85E-02 -5.37E-02 -1.10E+00 -4.68E-02 -6.24E-02 -3.16E-02 -1.00E+00 -2.91E-02 -4.71E-02 -1.37E-02 -9.50E-01 -2.13E-02 -3.98E-02 -7.38E-03 -9.00E-01 -1.45E-02 -3.29E-02 -3.37E-03 -8.50E-01 -9.05E-03 -2.65E-02 -1.33E-03 -8.00E-01 -5.09E-03 -2.06E-02 -4.87E-04 -7.50E-01 -2.60E-03 -1.53E-02 -1.76E-04 -7.00E-01 -1.23E-03 -1.08E-02 -6.63E-05 -6.50E-01 -5.55E-04 -7.24E-03 -2.86E-05 -6.00E-01 -2.47E-04 -4.56E-03 -1.54E-05 -5.50E-01 -1.10E-04 -2.73E-03 -1.05E-05 -5.00E-01 -5.07E-05 -1.56E-03 -8.47E-06 -4.50E-01 -2.46E-05 -8.65E-04 -7.34E-06 -4.00E-01 -1.31E-05 -4.71E-04 -6.49E-06 -3.50E-01 -7.88E-06 -2.53E-04 -5.71E-06 -3.00E-01 -5.28E-06 -1.35E-04 -4.95E-06 -2.50E-01 -3.82E-06 -7.15E-05 -4.16E-06 -2.00E-01 -2.83E-06 -3.73E-05 -3.36E-06 -1.50E-01 -2.05E-06 -1.88E-05 -2.54E-06 -1.00E-01 -1.34E-06 -8.78E-06 -1.71E-06 -5.00E-02 -6.64E-07 -3.20E-06 -8.57E-07 0.00E+00 4.66E-07 4.88E-07 4.05E-07 1.00E-01 1.90E-06 1.47E-06 2.17E-06 2.00E-01 3.35E-06 2.45E-06 3.97E-06 3.00E-01 4.82E-06 3.42E-06 5.80E-06 4.00E-01 6.31E-06 4.39E-06 7.67E-06 5.00E-01 7.82E-06 5.35E-06 9.59E-06 6.00E-01 9.36E-06 6.30E-06 1.15E-05 7.00E-01 1.09E-05 7.25E-06 1.35E-05 8.00E-01 1.25E-05 8.19E-06 1.55E-05 9.00E-01 1.41E-05 9.13E-06 1.76E-05 1.00E+00 1.57E-05 1.01E-05 1.97E-05 1.10E+00 1.73E-05 1.10E-05 2.19E-05 1.20E+00 1.90E-05 1.19E-05 2.41E-05 1.30E+00 2.07E-05 1.29E-05 2.63E-05 1.40E+00 2.24E-05 1.38E-05 2.86E-05 1.45E+00 2.33E-05 5.03E-07 2.97E-05 1.50E+00 2.41E-05 5.03E-07 3.09E-05 1.55E+00 2.50E-05 5.03E-07 3.20E-05 1.60E+00 2.59E-05 5.03E-07 3.32E-05 1.65E+00 2.68E-05 5.03E-07 3.44E-05 1.70E+00 4.83E-07 5.03E-07 3.56E-05 1.75E+00 4.83E-07 5.03E-07 3.68E-05 1.80E+00 4.83E-07 5.03E-07 3.80E-05 1.85E+00 4.83E-07 5.03E-07 3.93E-05 1.90E+00 4.83E-07 5.03E-07 4.05E-05 1.95E+00 4.83E-07 5.03E-07 4.18E-05 2.00E+00 4.83E-07 5.03E-07 4.21E-07 3.30E+00 4.83E-07 5.03E-07 4.21E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.83E-07 5.03E-07 4.21E-07 -3.20E+00 4.83E-07 5.03E-07 4.21E-07 -3.10E+00 4.83E-07 5.03E-07 4.21E-07 -3.00E+00 4.83E-07 5.03E-07 4.21E-07 -2.90E+00 4.83E-07 5.03E-07 4.21E-07 -2.80E+00 4.83E-07 5.03E-07 4.21E-07 -2.70E+00 4.83E-07 5.03E-07 4.21E-07 -2.60E+00 4.83E-07 5.03E-07 4.21E-07 -2.50E+00 4.83E-07 5.03E-07 4.21E-07 -2.40E+00 4.83E-07 5.03E-07 4.21E-07 -2.30E+00 4.83E-07 5.03E-07 4.21E-07 -2.20E+00 4.83E-07 5.03E-07 4.21E-07 -2.10E+00 4.83E-07 5.03E-07 4.21E-07 -2.00E+00 4.83E-07 5.03E-07 4.21E-07 -1.90E+00 4.83E-07 5.03E-07 4.21E-07 -1.80E+00 4.83E-07 5.03E-07 4.21E-07 -1.70E+00 4.83E-07 5.03E-07 4.21E-07 -1.60E+00 4.83E-07 5.03E-07 4.21E-07 -1.50E+00 4.83E-07 5.03E-07 4.21E-07 -1.40E+00 4.83E-07 5.03E-07 4.21E-07 -1.30E+00 4.83E-07 5.03E-07 4.21E-07 -1.20E+00 4.83E-07 5.03E-07 4.21E-07 -1.10E+00 4.83E-07 5.03E-07 4.21E-07 -1.00E+00 4.83E-07 5.03E-07 4.21E-07 -9.00E-01 4.83E-07 5.03E-07 4.21E-07 -8.00E-01 4.83E-07 5.03E-07 4.21E-07 -7.00E-01 4.83E-07 5.03E-07 4.21E-07 -6.00E-01 4.83E-07 5.03E-07 4.21E-07 -5.00E-01 4.83E-07 5.03E-07 4.21E-07 -4.00E-01 4.83E-07 5.03E-07 4.21E-07 -3.00E-01 4.83E-07 5.03E-07 4.21E-07 -2.00E-01 4.83E-07 5.03E-07 4.21E-07 -1.00E-01 4.83E-07 5.03E-07 4.21E-07 0.00E+00 4.83E-07 5.03E-07 4.21E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.3V 3.0V 3.6V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -4.86E-04 -3.38E-04 -5.78E-04 -3.20E+00 -5.09E-04 -3.53E-04 -6.06E-04 -3.10E+00 -5.34E-04 -3.70E-04 -6.36E-04 -3.00E+00 -5.61E-04 -3.88E-04 -6.70E-04 -2.90E+00 -5.91E-04 -4.08E-04 -7.07E-04 -2.80E+00 -6.24E-04 -4.30E-04 -7.49E-04 -2.70E+00 -6.62E-04 -4.55E-04 -7.96E-04 -2.60E+00 -7.04E-04 -4.83E-04 -8.50E-04 -2.50E+00 -7.52E-04 -5.14E-04 -9.10E-04 -2.40E+00 -8.07E-04 -5.49E-04 -9.81E-04 -2.30E+00 -8.71E-04 -5.89E-04 -1.06E-03 -2.20E+00 -9.45E-04 -6.35E-04 -1.16E-03 -2.10E+00 -1.03E-03 -6.89E-04 -1.27E-03 -2.00E+00 -1.14E-03 -7.51E-04 -1.41E-03 -1.90E+00 -1.27E-03 -8.25E-04 -1.59E-03 -1.80E+00 -1.42E-03 -9.14E-04 -1.81E-03 -1.70E+00 -1.63E-03 -1.02E-03 -2.10E-03 -1.60E+00 -1.89E-03 -1.16E-03 -2.50E-03 -1.50E+00 -2.25E-03 -1.32E-03 -3.07E-03 -1.40E+00 -2.76E-03 -1.54E-03 -3.94E-03 -1.30E+00 -3.51E-03 -1.82E-03 -5.40E-03 -1.20E+00 -4.70E-03 -2.18E-03 -8.14E-03 -1.10E+00 -6.65E-03 -2.65E-03 -1.36E-02 -1.00E+00 -9.70E-03 -3.27E-03 -2.20E-02 -9.50E-01 -1.16E-02 -3.63E-03 -2.64E-02 -9.00E-01 -1.36E-02 -4.04E-03 -3.06E-02 -8.50E-01 -1.56E-02 -4.48E-03 -3.40E-02 -8.00E-01 -1.76E-02 -4.97E-03 -3.54E-02 -7.50E-01 -1.95E-02 -5.51E-03 -3.47E-02 -7.00E-01 -2.06E-02 -6.11E-03 -3.27E-02 -6.50E-01 -2.06E-02 -6.75E-03 -3.04E-02 -6.00E-01 -1.96E-02 -7.38E-03 -2.79E-02 -5.50E-01 -1.81E-02 -7.85E-03 -2.54E-02 -5.00E-01 -1.63E-02 -7.98E-03 -2.28E-02 -4.50E-01 -1.45E-02 -7.69E-03 -2.04E-02 -4.00E-01 -1.28E-02 -7.04E-03 -1.79E-02 -3.50E-01 -1.10E-02 -6.20E-03 -1.54E-02 -3.00E-01 -9.24E-03 -5.26E-03 -1.30E-02 -2.50E-01 -7.54E-03 -4.30E-03 -1.07E-02 -2.00E-01 -5.89E-03 -3.35E-03 -8.34E-03 -1.50E-01 -4.30E-03 -2.43E-03 -6.10E-03 -1.00E-01 -2.78E-03 -1.56E-03 -3.95E-03 -5.00E-02 -1.34E-03 -7.46E-04 -1.91E-03 0.00E+00 2.07E-17 1.27E-17 1.43E-19 1.00E-01 4.43E-03 2.76E-03 6.25E-03 2.00E-01 8.42E-03 5.26E-03 1.18E-02 3.00E-01 1.20E-02 7.52E-03 1.68E-02 4.00E-01 1.51E-02 9.54E-03 2.11E-02 5.00E-01 1.78E-02 1.13E-02 2.47E-02 6.00E-01 2.00E-02 1.29E-02 2.77E-02 7.00E-01 2.19E-02 1.42E-02 3.01E-02 8.00E-01 2.34E-02 1.53E-02 3.19E-02 9.00E-01 2.45E-02 1.62E-02 3.31E-02 1.00E+00 2.52E-02 1.68E-02 3.40E-02 1.10E+00 2.58E-02 1.73E-02 3.46E-02 1.20E+00 2.63E-02 1.77E-02 3.51E-02 1.30E+00 2.68E-02 1.80E-02 3.56E-02 1.40E+00 2.71E-02 1.82E-02 3.59E-02 1.50E+00 2.74E-02 1.85E-02 3.62E-02 1.60E+00 2.77E-02 1.87E-02 3.65E-02 1.70E+00 2.79E-02 1.89E-02 3.67E-02 1.80E+00 2.82E-02 1.91E-02 3.69E-02 1.90E+00 2.84E-02 1.93E-02 3.71E-02 2.00E+00 2.86E-02 1.94E-02 3.73E-02 2.10E+00 2.87E-02 1.96E-02 3.75E-02 2.20E+00 2.89E-02 1.97E-02 3.76E-02 2.30E+00 2.90E-02 1.98E-02 3.78E-02 2.40E+00 2.92E-02 1.99E-02 3.79E-02 2.50E+00 2.93E-02 2.00E-02 3.81E-02 3.00E+00 2.99E-02 2.05E-02 3.87E-02 3.50E+00 3.04E-02 2.09E-02 3.93E-02 4.00E+00 3.08E-02 2.13E-02 3.98E-02 4.50E+00 3.12E-02 2.16E-02 4.03E-02 5.00E+00 3.15E-02 2.19E-02 4.07E-02 5.50E+00 3.19E-02 2.21E-02 4.12E-02 6.00E+00 3.22E-02 2.24E-02 4.16E-02 6.50E+00 3.25E-02 2.26E-02 4.21E-02 6.60E+00 3.26E-02 2.27E-02 4.22E-02 | [GND_clamp] | -3.30E+00 -8.11E-01 -6.59E-01 -9.19E-01 -2.00E+00 -3.77E-01 -3.27E-01 -4.05E-01 -1.90E+00 -3.44E-01 -3.02E-01 -3.66E-01 -1.80E+00 -3.11E-01 -2.78E-01 -3.28E-01 -1.70E+00 -2.79E-01 -2.53E-01 -2.89E-01 -1.60E+00 -2.46E-01 -2.28E-01 -2.51E-01 -1.50E+00 -2.14E-01 -2.04E-01 -2.13E-01 -1.40E+00 -1.83E-01 -1.80E-01 -1.76E-01 -1.30E+00 -1.51E-01 -1.56E-01 -1.39E-01 -1.20E+00 -1.21E-01 -1.32E-01 -1.03E-01 -1.10E+00 -9.14E-02 -1.09E-01 -6.91E-02 -1.00E+00 -6.34E-02 -8.70E-02 -3.82E-02 -9.50E-01 -5.02E-02 -7.62E-02 -2.49E-02 -9.00E-01 -3.80E-02 -6.56E-02 -1.40E-02 -8.50E-01 -2.69E-02 -5.55E-02 -6.44E-03 -8.00E-01 -1.74E-02 -4.57E-02 -2.38E-03 -7.50E-01 -9.96E-03 -3.66E-02 -7.58E-04 -7.00E-01 -4.98E-03 -2.81E-02 -2.26E-04 -6.50E-01 -2.20E-03 -2.06E-02 -6.56E-05 -6.00E-01 -8.96E-04 -1.41E-02 -1.90E-05 -5.50E-01 -3.49E-04 -9.03E-03 -5.47E-06 -5.00E-01 -1.34E-04 -5.34E-03 -1.58E-06 -4.50E-01 -5.07E-05 -2.94E-03 -4.54E-07 -4.00E-01 -1.92E-05 -1.53E-03 -1.31E-07 -3.50E-01 -7.25E-06 -7.68E-04 -3.77E-08 -3.00E-01 -2.74E-06 -3.76E-04 -1.09E-08 -2.50E-01 -1.03E-06 -1.81E-04 -3.12E-09 -2.00E-01 -3.84E-07 -8.52E-05 -8.96E-10 -1.50E-01 -1.40E-07 -3.87E-05 -2.54E-10 -1.00E-01 -4.80E-08 -1.62E-05 -6.87E-11 -5.00E-02 -1.32E-08 -5.26E-06 -1.54E-11 0.00E+00 8.68E-26 1.09E-22 0.00E+00 1.00E-01 8.57E-12 1.30E-08 2.42E-14 2.00E-01 9.80E-12 1.61E-08 2.62E-14 3.00E-01 9.97E-12 1.68E-08 2.64E-14 4.00E-01 1.00E-11 1.69E-08 2.64E-14 5.00E-01 1.00E-11 1.70E-08 2.64E-14 6.00E-01 1.00E-11 1.70E-08 2.64E-14 7.00E-01 1.00E-11 1.70E-08 2.64E-14 8.00E-01 1.00E-11 1.70E-08 2.64E-14 9.00E-01 1.00E-11 1.70E-08 2.64E-14 1.00E+00 1.00E-11 1.70E-08 2.64E-14 2.00E+00 1.00E-11 1.70E-08 2.64E-14 3.00E+00 1.00E-11 1.70E-08 2.64E-14 3.30E+00 1.00E-11 1.70E-08 2.64E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.00E-11 1.70E-08 2.66E-14 -3.20E+00 1.00E-11 1.70E-08 2.66E-14 -3.10E+00 1.00E-11 1.70E-08 2.66E-14 -3.00E+00 1.00E-11 1.70E-08 2.66E-14 -2.90E+00 1.00E-11 1.70E-08 2.66E-14 -2.80E+00 1.00E-11 1.70E-08 2.66E-14 -2.70E+00 1.00E-11 1.70E-08 2.66E-14 -2.60E+00 1.00E-11 1.70E-08 2.66E-14 -2.50E+00 1.00E-11 1.70E-08 2.66E-14 -2.40E+00 1.00E-11 1.70E-08 2.66E-14 -2.30E+00 1.00E-11 1.70E-08 2.66E-14 -2.20E+00 1.00E-11 1.70E-08 2.66E-14 -2.10E+00 1.00E-11 1.70E-08 2.66E-14 -2.00E+00 1.00E-11 1.70E-08 2.66E-14 -1.90E+00 1.00E-11 1.70E-08 2.66E-14 -1.80E+00 1.00E-11 1.70E-08 2.66E-14 -1.70E+00 1.00E-11 1.70E-08 2.66E-14 -1.60E+00 1.00E-11 1.70E-08 2.66E-14 -1.50E+00 1.00E-11 1.70E-08 2.66E-14 -1.40E+00 1.00E-11 1.70E-08 2.66E-14 -1.30E+00 1.00E-11 1.70E-08 2.66E-14 -1.20E+00 1.00E-11 1.70E-08 2.66E-14 -1.10E+00 1.00E-11 1.70E-08 2.66E-14 -1.00E+00 1.00E-11 1.70E-08 2.66E-14 -9.00E-01 1.00E-11 1.70E-08 2.66E-14 -8.00E-01 1.00E-11 1.70E-08 2.66E-14 -7.00E-01 1.00E-11 1.70E-08 2.62E-14 -6.00E-01 1.00E-11 1.70E-08 2.62E-14 -5.00E-01 1.00E-11 1.70E-08 2.62E-14 -4.00E-01 1.00E-11 1.70E-08 2.62E-14 -3.00E-01 1.00E-11 1.70E-08 2.62E-14 -2.00E-01 1.00E-11 1.70E-08 2.62E-14 -1.00E-01 1.00E-11 1.70E-08 2.62E-14 0.00E+00 1.00E-11 1.70E-08 2.62E-14 | | [Ramp] | variable typ min max dV/dt_f 1.91V/55.0ns 1.676V/56.7ns 2.092V/54.2ns dV/dt_r 1.92V/320ns 1.663V/319ns 2.065V/319ns R_load = 1k | | End [Model] IOModel | | End [Component] 512K I2C EEPROM @3.3V | [End]