|************************************************************************ [IBIS Ver] 3.2 [File name] 24c32ts_33v_rev_f.ibs |24c32=abbr chip name,ts=TSSOP,33v=3.3V Vcc [File Rev] 2.0 [Date] 25-May-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C32 rev.F in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 32K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.68E-01 -6.76E-01 -6.61E-01 -3.20E+00 -6.39E-01 -6.48E-01 -6.31E-01 -3.10E+00 -6.10E-01 -6.19E-01 -6.01E-01 -3.00E+00 -5.81E-01 -5.91E-01 -5.71E-01 -2.90E+00 -5.52E-01 -5.63E-01 -5.41E-01 -2.80E+00 -5.23E-01 -5.36E-01 -5.12E-01 -2.70E+00 -4.95E-01 -5.08E-01 -4.82E-01 -2.60E+00 -4.66E-01 -4.80E-01 -4.52E-01 -2.50E+00 -4.37E-01 -4.52E-01 -4.23E-01 -2.40E+00 -4.08E-01 -4.24E-01 -3.93E-01 -2.30E+00 -3.80E-01 -3.97E-01 -3.64E-01 -2.20E+00 -3.52E-01 -3.70E-01 -3.34E-01 -2.10E+00 -3.23E-01 -3.42E-01 -3.05E-01 -2.00E+00 -2.95E-01 -3.15E-01 -2.76E-01 -1.90E+00 -2.67E-01 -2.88E-01 -2.47E-01 -1.80E+00 -2.39E-01 -2.61E-01 -2.18E-01 -1.70E+00 -2.12E-01 -2.35E-01 -1.90E-01 -1.60E+00 -1.84E-01 -2.08E-01 -1.62E-01 -1.50E+00 -1.57E-01 -1.82E-01 -1.34E-01 -1.40E+00 -1.31E-01 -1.57E-01 -1.07E-01 -1.30E+00 -1.05E-01 -1.32E-01 -8.01E-02 -1.20E+00 -8.02E-02 -1.08E-01 -5.51E-02 -1.10E+00 -5.67E-02 -8.43E-02 -3.23E-02 -1.00E+00 -3.55E-02 -6.24E-02 -1.41E-02 -9.50E-01 -2.61E-02 -5.22E-02 -7.69E-03 -9.00E-01 -1.80E-02 -4.25E-02 -3.61E-03 -8.50E-01 -1.15E-02 -3.36E-02 -1.49E-03 -8.00E-01 -6.64E-03 -2.56E-02 -5.75E-04 -7.50E-01 -3.50E-03 -1.86E-02 -2.21E-04 -7.00E-01 -1.72E-03 -1.29E-02 -9.04E-05 -6.50E-01 -8.12E-04 -8.44E-03 -4.27E-05 -6.00E-01 -3.76E-04 -5.25E-03 -2.47E-05 -5.50E-01 -1.75E-04 -3.13E-03 -1.74E-05 -5.00E-01 -8.40E-05 -1.80E-03 -1.39E-05 -4.50E-01 -4.25E-05 -1.02E-03 -1.18E-05 -4.00E-01 -2.33E-05 -5.65E-04 -1.01E-05 -3.50E-01 -1.41E-05 -3.11E-04 -8.63E-06 -3.00E-01 -9.39E-06 -1.70E-04 -7.22E-06 -2.50E-01 -6.67E-06 -9.24E-05 -5.85E-06 -2.00E-01 -4.84E-06 -4.95E-05 -4.50E-06 -1.50E-01 -3.42E-06 -2.56E-05 -3.18E-06 -1.00E-01 -2.20E-06 -1.22E-05 -1.88E-06 -5.00E-02 -1.07E-06 -4.53E-06 -5.99E-07 0.00E+00 6.99E-07 6.26E-07 6.52E-07 1.00E-01 2.70E-06 2.01E-06 3.07E-06 2.00E-01 4.61E-06 3.32E-06 5.37E-06 3.00E-01 6.43E-06 4.58E-06 7.55E-06 4.00E-01 8.15E-06 5.76E-06 9.62E-06 5.00E-01 9.78E-06 6.89E-06 1.16E-05 6.00E-01 1.13E-05 7.95E-06 1.34E-05 7.00E-01 1.28E-05 8.94E-06 1.52E-05 8.00E-01 1.41E-05 9.87E-06 1.68E-05 9.00E-01 1.54E-05 1.07E-05 1.83E-05 1.00E+00 1.65E-05 1.15E-05 1.97E-05 1.10E+00 1.76E-05 1.23E-05 2.10E-05 1.20E+00 1.86E-05 1.29E-05 2.22E-05 1.30E+00 1.95E-05 1.35E-05 2.33E-05 1.40E+00 2.03E-05 1.39E-05 2.42E-05 1.50E+00 2.10E-05 7.38E-07 2.51E-05 1.60E+00 2.15E-05 7.37E-07 2.59E-05 1.70E+00 7.48E-07 7.37E-07 2.65E-05 1.80E+00 7.48E-07 7.37E-07 2.71E-05 1.90E+00 7.48E-07 7.37E-07 6.89E-07 2.00E+00 7.48E-07 7.37E-07 6.89E-07 2.10E+00 7.48E-07 7.37E-07 6.89E-07 2.20E+00 7.48E-07 7.37E-07 6.89E-07 2.30E+00 7.48E-07 7.37E-07 6.89E-07 2.40E+00 7.48E-07 7.37E-07 6.89E-07 2.50E+00 7.48E-07 7.37E-07 6.89E-07 2.60E+00 7.48E-07 7.37E-07 6.89E-07 2.70E+00 7.48E-07 7.37E-07 6.89E-07 2.80E+00 7.48E-07 7.37E-07 6.89E-07 2.90E+00 7.48E-07 7.37E-07 6.89E-07 3.00E+00 7.48E-07 7.37E-07 6.89E-07 3.10E+00 7.48E-07 7.37E-07 6.89E-07 3.20E+00 7.48E-07 7.37E-07 6.89E-07 3.30E+00 7.48E-07 7.37E-07 6.89E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 7.48E-07 7.37E-07 6.89E-07 -3.20E+00 7.48E-07 7.37E-07 6.89E-07 -3.10E+00 7.48E-07 7.37E-07 6.89E-07 -3.00E+00 7.48E-07 7.37E-07 6.89E-07 -2.90E+00 7.48E-07 7.37E-07 6.89E-07 -2.80E+00 7.48E-07 7.37E-07 6.89E-07 -2.70E+00 7.48E-07 7.37E-07 6.89E-07 -2.60E+00 7.48E-07 7.37E-07 6.89E-07 -2.50E+00 7.48E-07 7.37E-07 6.89E-07 -2.40E+00 7.48E-07 7.37E-07 6.89E-07 -2.30E+00 7.48E-07 7.37E-07 6.89E-07 -2.20E+00 7.48E-07 7.37E-07 6.89E-07 -2.10E+00 7.48E-07 7.37E-07 6.89E-07 -2.00E+00 7.48E-07 7.37E-07 6.89E-07 -1.90E+00 7.48E-07 7.37E-07 6.89E-07 -1.80E+00 7.48E-07 7.37E-07 6.89E-07 -1.70E+00 7.48E-07 7.37E-07 6.89E-07 -1.60E+00 7.48E-07 7.37E-07 6.89E-07 -1.50E+00 7.48E-07 7.37E-07 6.89E-07 -1.40E+00 7.48E-07 7.37E-07 6.89E-07 -1.30E+00 7.48E-07 7.37E-07 6.89E-07 -1.20E+00 7.48E-07 7.37E-07 6.89E-07 -1.10E+00 7.48E-07 7.37E-07 6.89E-07 -1.00E+00 7.48E-07 7.37E-07 6.89E-07 -9.00E-01 7.48E-07 7.37E-07 6.89E-07 -8.00E-01 7.48E-07 7.37E-07 6.89E-07 -7.00E-01 7.48E-07 7.37E-07 6.89E-07 -6.00E-01 7.48E-07 7.37E-07 6.89E-07 -5.00E-01 7.48E-07 7.37E-07 6.89E-07 -4.00E-01 7.48E-07 7.37E-07 6.89E-07 -3.00E-01 7.48E-07 7.37E-07 6.89E-07 -2.00E-01 7.48E-07 7.37E-07 6.89E-07 -1.00E-01 7.48E-07 7.37E-07 6.89E-07 0.00E+00 7.48E-07 7.37E-07 6.89E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.20E-01 -7.45E-01 -7.02E-01 -3.20E+00 -6.88E-01 -7.14E-01 -6.70E-01 -3.10E+00 -6.57E-01 -6.83E-01 -6.38E-01 -3.00E+00 -6.26E-01 -6.52E-01 -6.07E-01 -2.90E+00 -5.94E-01 -6.21E-01 -5.75E-01 -2.80E+00 -5.63E-01 -5.90E-01 -5.43E-01 -2.70E+00 -5.32E-01 -5.59E-01 -5.12E-01 -2.60E+00 -5.01E-01 -5.28E-01 -4.80E-01 -2.50E+00 -4.70E-01 -4.97E-01 -4.49E-01 -2.40E+00 -4.39E-01 -4.67E-01 -4.17E-01 -2.30E+00 -4.08E-01 -4.36E-01 -3.86E-01 -2.20E+00 -3.78E-01 -4.06E-01 -3.55E-01 -2.10E+00 -3.47E-01 -3.76E-01 -3.24E-01 -2.00E+00 -3.16E-01 -3.46E-01 -2.93E-01 -1.90E+00 -2.86E-01 -3.16E-01 -2.62E-01 -1.80E+00 -2.56E-01 -2.86E-01 -2.32E-01 -1.70E+00 -2.26E-01 -2.57E-01 -2.01E-01 -1.60E+00 -1.97E-01 -2.28E-01 -1.71E-01 -1.50E+00 -1.68E-01 -1.99E-01 -1.42E-01 -1.40E+00 -1.39E-01 -1.71E-01 -1.13E-01 -1.30E+00 -1.11E-01 -1.43E-01 -8.47E-02 -1.20E+00 -8.46E-02 -1.16E-01 -5.81E-02 -1.10E+00 -5.94E-02 -9.05E-02 -3.40E-02 -1.00E+00 -3.67E-02 -6.64E-02 -1.47E-02 -9.50E-01 -2.68E-02 -5.52E-02 -7.98E-03 -9.00E-01 -1.83E-02 -4.47E-02 -3.72E-03 -8.50E-01 -1.15E-02 -3.50E-02 -1.53E-03 -8.00E-01 -6.54E-03 -2.64E-02 -5.89E-04 -7.50E-01 -3.41E-03 -1.90E-02 -2.26E-04 -7.00E-01 -1.66E-03 -1.30E-02 -9.19E-05 -6.50E-01 -7.79E-04 -8.39E-03 -4.30E-05 -6.00E-01 -3.60E-04 -5.16E-03 -2.47E-05 -5.50E-01 -1.67E-04 -3.05E-03 -1.73E-05 -5.00E-01 -8.00E-05 -1.75E-03 -1.37E-05 -4.50E-01 -4.02E-05 -9.79E-04 -1.16E-05 -4.00E-01 -2.19E-05 -5.43E-04 -9.92E-06 -3.50E-01 -1.30E-05 -2.98E-04 -8.44E-06 -3.00E-01 -8.49E-06 -1.63E-04 -7.04E-06 -2.50E-01 -5.84E-06 -8.81E-05 -5.68E-06 -2.00E-01 -4.04E-06 -4.68E-05 -4.34E-06 -1.50E-01 -2.64E-06 -2.39E-05 -3.02E-06 -1.00E-01 -1.42E-06 -1.10E-05 -1.73E-06 -5.00E-02 -2.90E-07 -3.59E-06 -4.64E-07 0.00E+00 7.56E-07 6.55E-07 7.05E-07 1.00E-01 2.78E-06 2.05E-06 3.11E-06 2.00E-01 4.71E-06 3.37E-06 5.41E-06 3.00E-01 6.54E-06 4.64E-06 7.59E-06 4.00E-01 8.28E-06 5.84E-06 9.65E-06 5.00E-01 9.91E-06 6.97E-06 1.16E-05 6.00E-01 1.14E-05 8.04E-06 1.34E-05 7.00E-01 1.29E-05 9.05E-06 1.52E-05 8.00E-01 1.42E-05 9.99E-06 1.68E-05 9.00E-01 1.55E-05 1.09E-05 1.83E-05 1.00E+00 1.66E-05 1.17E-05 1.97E-05 1.10E+00 1.77E-05 1.24E-05 2.10E-05 1.20E+00 1.87E-05 1.31E-05 2.22E-05 1.30E+00 1.95E-05 1.37E-05 2.32E-05 1.40E+00 2.03E-05 1.41E-05 2.42E-05 1.50E+00 2.10E-05 7.73E-07 2.51E-05 1.60E+00 2.15E-05 7.72E-07 2.58E-05 1.70E+00 8.38E-07 7.72E-07 2.65E-05 1.80E+00 7.96E-07 7.72E-07 2.70E-05 1.90E+00 7.96E-07 7.72E-07 7.44E-07 2.00E+00 7.96E-07 7.72E-07 7.44E-07 2.10E+00 7.96E-07 7.72E-07 7.44E-07 2.20E+00 7.96E-07 7.72E-07 7.44E-07 2.30E+00 7.96E-07 7.72E-07 7.44E-07 2.40E+00 7.96E-07 7.72E-07 7.44E-07 2.50E+00 7.96E-07 7.72E-07 7.44E-07 2.60E+00 7.96E-07 7.72E-07 7.44E-07 2.70E+00 7.96E-07 7.72E-07 7.44E-07 2.80E+00 7.96E-07 7.72E-07 7.44E-07 2.90E+00 7.96E-07 7.72E-07 7.44E-07 3.00E+00 7.96E-07 7.72E-07 7.44E-07 3.10E+00 7.96E-07 7.72E-07 7.44E-07 3.20E+00 7.96E-07 7.72E-07 7.44E-07 3.30E+00 7.96E-07 7.72E-07 7.44E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 7.96E-07 7.72E-07 7.44E-07 -3.20E+00 7.96E-07 7.72E-07 7.44E-07 -3.10E+00 7.96E-07 7.72E-07 7.44E-07 -3.00E+00 7.96E-07 7.72E-07 7.44E-07 -2.90E+00 7.96E-07 7.72E-07 7.44E-07 -2.80E+00 7.96E-07 7.72E-07 7.44E-07 -2.70E+00 7.96E-07 7.72E-07 7.44E-07 -2.60E+00 7.96E-07 7.72E-07 7.44E-07 -2.50E+00 7.96E-07 7.72E-07 7.44E-07 -2.40E+00 7.96E-07 7.72E-07 7.44E-07 -2.30E+00 7.96E-07 7.72E-07 7.44E-07 -2.20E+00 7.96E-07 7.72E-07 7.44E-07 -2.10E+00 7.96E-07 7.72E-07 7.44E-07 -2.00E+00 7.96E-07 7.72E-07 7.44E-07 -1.90E+00 7.96E-07 7.72E-07 7.44E-07 -1.80E+00 7.96E-07 7.72E-07 7.44E-07 -1.70E+00 7.96E-07 7.72E-07 7.44E-07 -1.60E+00 7.96E-07 7.72E-07 7.44E-07 -1.50E+00 7.96E-07 7.72E-07 7.44E-07 -1.40E+00 7.96E-07 7.72E-07 7.44E-07 -1.30E+00 7.96E-07 7.72E-07 7.44E-07 -1.20E+00 7.96E-07 7.72E-07 7.44E-07 -1.10E+00 7.96E-07 7.72E-07 7.44E-07 -1.00E+00 7.96E-07 7.72E-07 7.44E-07 -9.00E-01 7.96E-07 7.72E-07 7.44E-07 -8.00E-01 7.96E-07 7.72E-07 7.44E-07 -7.00E-01 7.96E-07 7.72E-07 7.44E-07 -6.00E-01 7.96E-07 7.72E-07 7.44E-07 -5.00E-01 7.96E-07 7.72E-07 7.44E-07 -4.00E-01 7.96E-07 7.72E-07 7.44E-07 -3.00E-01 7.96E-07 7.72E-07 7.44E-07 -2.00E-01 7.96E-07 7.72E-07 7.44E-07 -1.00E-01 7.96E-07 7.72E-07 7.44E-07 0.00E+00 7.96E-07 7.72E-07 7.44E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -9.49E-01 -1.05E+00 -7.99E-01 -3.20E+00 -9.08E-01 -1.01E+00 -7.63E-01 -3.10E+00 -8.66E-01 -9.65E-01 -7.27E-01 -3.00E+00 -8.25E-01 -9.21E-01 -6.91E-01 -2.90E+00 -7.84E-01 -8.77E-01 -6.55E-01 -2.80E+00 -7.42E-01 -8.33E-01 -6.19E-01 -2.70E+00 -7.01E-01 -7.89E-01 -5.83E-01 -2.60E+00 -6.60E-01 -7.45E-01 -5.48E-01 -2.50E+00 -6.19E-01 -7.01E-01 -5.12E-01 -2.40E+00 -5.78E-01 -6.57E-01 -4.77E-01 -2.30E+00 -5.38E-01 -6.14E-01 -4.41E-01 -2.20E+00 -4.97E-01 -5.71E-01 -4.06E-01 -2.10E+00 -4.57E-01 -5.28E-01 -3.71E-01 -2.00E+00 -4.17E-01 -4.85E-01 -3.36E-01 -1.90E+00 -3.77E-01 -4.42E-01 -3.01E-01 -1.80E+00 -3.37E-01 -4.00E-01 -2.66E-01 -1.70E+00 -2.97E-01 -3.58E-01 -2.32E-01 -1.60E+00 -2.58E-01 -3.16E-01 -1.98E-01 -1.50E+00 -2.20E-01 -2.75E-01 -1.64E-01 -1.40E+00 -1.82E-01 -2.35E-01 -1.31E-01 -1.30E+00 -1.45E-01 -1.96E-01 -9.93E-02 -1.20E+00 -1.10E-01 -1.58E-01 -6.88E-02 -1.10E+00 -7.62E-02 -1.21E-01 -4.09E-02 -1.00E+00 -4.62E-02 -8.71E-02 -1.81E-02 -9.50E-01 -3.33E-02 -7.14E-02 -9.90E-03 -9.00E-01 -2.22E-02 -5.67E-02 -4.60E-03 -8.50E-01 -1.35E-02 -4.34E-02 -1.85E-03 -8.00E-01 -7.37E-03 -3.18E-02 -6.83E-04 -7.50E-01 -3.67E-03 -2.20E-02 -2.50E-04 -7.00E-01 -1.71E-03 -1.44E-02 -9.71E-05 -6.50E-01 -7.67E-04 -8.91E-03 -4.37E-05 -6.00E-01 -3.41E-04 -5.23E-03 -2.46E-05 -5.50E-01 -1.53E-04 -2.96E-03 -1.72E-05 -5.00E-01 -7.05E-05 -1.63E-03 -1.37E-05 -4.50E-01 -3.45E-05 -8.83E-04 -1.16E-05 -4.00E-01 -1.85E-05 -4.74E-04 -1.00E-05 -3.50E-01 -1.10E-05 -2.53E-04 -8.54E-06 -3.00E-01 -7.22E-06 -1.35E-04 -7.16E-06 -2.50E-01 -5.03E-06 -7.11E-05 -5.80E-06 -2.00E-01 -3.54E-06 -3.69E-05 -4.47E-06 -1.50E-01 -2.35E-06 -1.84E-05 -3.16E-06 -1.00E-01 -1.30E-06 -8.34E-06 -1.88E-06 -5.00E-02 -3.23E-07 -2.68E-06 -6.15E-07 0.00E+00 7.09E-07 6.97E-07 5.97E-07 1.00E-01 2.74E-06 2.04E-06 3.07E-06 2.00E-01 4.68E-06 3.32E-06 5.42E-06 3.00E-01 6.52E-06 4.54E-06 7.67E-06 4.00E-01 8.27E-06 5.70E-06 9.79E-06 5.00E-01 9.92E-06 6.79E-06 1.18E-05 6.00E-01 1.15E-05 7.82E-06 1.37E-05 7.00E-01 1.29E-05 8.80E-06 1.55E-05 8.00E-01 1.43E-05 9.71E-06 1.72E-05 9.00E-01 1.56E-05 1.06E-05 1.87E-05 1.00E+00 1.68E-05 1.13E-05 2.02E-05 1.10E+00 1.79E-05 1.21E-05 2.15E-05 1.20E+00 1.89E-05 1.27E-05 2.27E-05 1.30E+00 1.98E-05 1.33E-05 2.38E-05 1.40E+00 2.06E-05 7.80E-07 2.48E-05 1.50E+00 2.13E-05 7.41E-07 2.57E-05 1.60E+00 2.17E-05 7.37E-07 2.64E-05 1.70E+00 7.58E-07 7.36E-07 2.70E-05 1.80E+00 7.58E-07 7.36E-07 2.74E-05 1.90E+00 7.58E-07 7.35E-07 7.12E-07 2.00E+00 7.58E-07 7.35E-07 7.11E-07 2.10E+00 7.58E-07 7.35E-07 7.11E-07 2.20E+00 7.58E-07 7.35E-07 7.11E-07 2.30E+00 7.58E-07 7.35E-07 7.11E-07 2.40E+00 7.58E-07 7.35E-07 7.11E-07 2.50E+00 7.58E-07 7.35E-07 7.11E-07 2.60E+00 7.58E-07 7.35E-07 7.11E-07 2.70E+00 7.58E-07 7.35E-07 7.11E-07 2.80E+00 7.58E-07 7.35E-07 7.11E-07 2.90E+00 7.58E-07 7.35E-07 7.11E-07 3.00E+00 7.58E-07 7.35E-07 7.11E-07 3.10E+00 7.58E-07 7.35E-07 7.11E-07 3.20E+00 7.58E-07 7.35E-07 7.11E-07 3.30E+00 7.58E-07 7.35E-07 7.11E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 7.58E-07 7.35E-07 7.11E-07 -3.20E+00 7.58E-07 7.35E-07 7.11E-07 -3.10E+00 7.58E-07 7.35E-07 7.11E-07 -3.00E+00 7.58E-07 7.35E-07 7.11E-07 -2.90E+00 7.58E-07 7.35E-07 7.11E-07 -2.80E+00 7.58E-07 7.35E-07 7.11E-07 -2.70E+00 7.58E-07 7.35E-07 7.11E-07 -2.60E+00 7.58E-07 7.35E-07 7.11E-07 -2.50E+00 7.58E-07 7.35E-07 7.11E-07 -2.40E+00 7.58E-07 7.35E-07 7.11E-07 -2.30E+00 7.58E-07 7.35E-07 7.11E-07 -2.20E+00 7.58E-07 7.35E-07 7.11E-07 -2.10E+00 7.58E-07 7.35E-07 7.11E-07 -2.00E+00 7.58E-07 7.35E-07 7.11E-07 -1.90E+00 7.58E-07 7.35E-07 7.11E-07 -1.80E+00 7.58E-07 7.35E-07 7.11E-07 -1.70E+00 7.58E-07 7.35E-07 7.11E-07 -1.60E+00 7.58E-07 7.35E-07 7.11E-07 -1.50E+00 7.58E-07 7.35E-07 7.11E-07 -1.40E+00 7.58E-07 7.35E-07 7.11E-07 -1.30E+00 7.58E-07 7.35E-07 7.11E-07 -1.20E+00 7.58E-07 7.35E-07 7.11E-07 -1.10E+00 7.58E-07 7.35E-07 7.11E-07 -1.00E+00 7.58E-07 7.35E-07 7.11E-07 -9.00E-01 7.58E-07 7.35E-07 7.11E-07 -8.00E-01 7.58E-07 7.35E-07 7.11E-07 -7.00E-01 7.58E-07 7.35E-07 7.11E-07 -6.00E-01 7.58E-07 7.35E-07 7.11E-07 -5.00E-01 7.58E-07 7.35E-07 7.11E-07 -4.00E-01 7.58E-07 7.35E-07 7.11E-07 -3.00E-01 7.58E-07 7.35E-07 7.11E-07 -2.00E-01 7.58E-07 7.35E-07 7.11E-07 -1.00E-01 7.58E-07 7.35E-07 7.11E-07 0.00E+00 7.58E-07 7.35E-07 7.11E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.64E-01 -6.75E-01 -6.49E-01 -3.20E+00 -6.35E-01 -6.47E-01 -6.20E-01 -3.10E+00 -6.07E-01 -6.19E-01 -5.91E-01 -3.00E+00 -5.78E-01 -5.92E-01 -5.62E-01 -2.90E+00 -5.50E-01 -5.64E-01 -5.33E-01 -2.80E+00 -5.21E-01 -5.36E-01 -5.04E-01 -2.70E+00 -4.93E-01 -5.09E-01 -4.75E-01 -2.60E+00 -4.64E-01 -4.81E-01 -4.46E-01 -2.50E+00 -4.36E-01 -4.54E-01 -4.18E-01 -2.40E+00 -4.07E-01 -4.27E-01 -3.89E-01 -2.30E+00 -3.79E-01 -3.99E-01 -3.60E-01 -2.20E+00 -3.51E-01 -3.72E-01 -3.32E-01 -2.10E+00 -3.23E-01 -3.45E-01 -3.03E-01 -2.00E+00 -2.95E-01 -3.18E-01 -2.75E-01 -1.90E+00 -2.67E-01 -2.91E-01 -2.47E-01 -1.80E+00 -2.40E-01 -2.65E-01 -2.19E-01 -1.70E+00 -2.12E-01 -2.38E-01 -1.91E-01 -1.60E+00 -1.85E-01 -2.12E-01 -1.63E-01 -1.50E+00 -1.58E-01 -1.86E-01 -1.36E-01 -1.40E+00 -1.32E-01 -1.61E-01 -1.09E-01 -1.30E+00 -1.06E-01 -1.36E-01 -8.34E-02 -1.20E+00 -8.13E-02 -1.11E-01 -5.84E-02 -1.10E+00 -5.76E-02 -8.78E-02 -3.54E-02 -1.00E+00 -3.60E-02 -6.55E-02 -1.61E-02 -9.50E-01 -2.64E-02 -5.49E-02 -8.94E-03 -9.00E-01 -1.81E-02 -4.50E-02 -4.16E-03 -8.50E-01 -1.12E-02 -3.56E-02 -1.63E-03 -8.00E-01 -6.26E-03 -2.72E-02 -5.69E-04 -7.50E-01 -3.12E-03 -1.97E-02 -1.89E-04 -7.00E-01 -1.43E-03 -1.35E-02 -6.16E-05 -6.50E-01 -6.18E-04 -8.73E-03 -1.99E-05 -6.00E-01 -2.61E-04 -5.28E-03 -6.43E-06 -5.50E-01 -1.09E-04 -3.02E-03 -2.08E-06 -5.00E-01 -4.50E-05 -1.66E-03 -6.70E-07 -4.50E-01 -1.86E-05 -8.84E-04 -2.16E-07 -4.00E-01 -7.69E-06 -4.63E-04 -6.97E-08 -3.50E-01 -3.17E-06 -2.40E-04 -2.25E-08 -3.00E-01 -1.31E-06 -1.23E-04 -7.25E-09 -2.50E-01 -5.35E-07 -6.27E-05 -2.33E-09 -2.00E-01 -2.17E-07 -3.12E-05 -7.48E-10 -1.50E-01 -8.59E-08 -1.50E-05 -2.36E-10 -1.00E-01 -3.16E-08 -6.56E-06 -7.05E-11 -5.00E-02 -9.24E-09 -2.23E-06 -1.72E-11 0.00E+00 3.12E-26 4.25E-24 1.39E-27 1.00E-01 3.32E-12 5.20E-10 3.15E-14 2.00E-01 3.88E-12 6.58E-10 3.48E-14 3.00E-01 3.98E-12 6.95E-10 3.51E-14 4.00E-01 4.00E-12 7.04E-10 3.51E-14 5.00E-01 4.00E-12 7.07E-10 3.51E-14 6.00E-01 4.00E-12 7.08E-10 3.51E-14 7.00E-01 4.00E-12 7.08E-10 3.51E-14 8.00E-01 4.00E-12 7.08E-10 3.51E-14 9.00E-01 4.00E-12 7.08E-10 3.51E-14 1.00E+00 4.00E-12 7.08E-10 3.51E-14 1.10E+00 4.00E-12 7.08E-10 3.51E-14 1.20E+00 4.00E-12 7.08E-10 3.51E-14 1.30E+00 4.00E-12 7.08E-10 3.51E-14 1.40E+00 4.00E-12 7.08E-10 3.51E-14 1.50E+00 4.00E-12 7.08E-10 3.52E-14 1.60E+00 4.00E-12 7.08E-10 3.52E-14 1.70E+00 4.00E-12 7.08E-10 3.52E-14 1.80E+00 4.00E-12 7.08E-10 3.52E-14 1.90E+00 4.00E-12 7.08E-10 3.52E-14 2.00E+00 4.00E-12 7.08E-10 3.52E-14 2.10E+00 4.00E-12 7.08E-10 3.52E-14 2.20E+00 4.00E-12 7.08E-10 3.52E-14 2.30E+00 4.00E-12 7.08E-10 3.52E-14 2.40E+00 4.00E-12 7.08E-10 3.52E-14 2.50E+00 4.00E-12 7.08E-10 3.52E-14 2.60E+00 4.00E-12 7.08E-10 3.52E-14 2.70E+00 4.00E-12 7.08E-10 3.52E-14 2.80E+00 4.00E-12 7.08E-10 3.52E-14 2.90E+00 4.00E-12 7.08E-10 3.52E-14 3.00E+00 4.00E-12 7.08E-10 3.52E-14 3.10E+00 4.00E-12 7.08E-10 3.52E-14 3.20E+00 4.00E-12 7.08E-10 3.52E-14 3.30E+00 4.00E-12 7.08E-10 3.52E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.00E-12 7.08E-10 3.51E-14 -3.20E+00 4.00E-12 7.08E-10 3.51E-14 -3.10E+00 4.00E-12 7.08E-10 3.51E-14 -3.00E+00 4.00E-12 7.08E-10 3.51E-14 -2.90E+00 4.00E-12 7.08E-10 3.51E-14 -2.80E+00 4.00E-12 7.08E-10 3.51E-14 -2.70E+00 4.00E-12 7.08E-10 3.51E-14 -2.60E+00 4.00E-12 7.08E-10 3.51E-14 -2.50E+00 4.00E-12 7.08E-10 3.51E-14 -2.40E+00 4.00E-12 7.08E-10 3.51E-14 -2.30E+00 4.00E-12 7.08E-10 3.51E-14 -2.20E+00 4.00E-12 7.08E-10 3.51E-14 -2.10E+00 4.00E-12 7.08E-10 3.51E-14 -2.00E+00 4.00E-12 7.08E-10 3.51E-14 -1.90E+00 4.00E-12 7.08E-10 3.51E-14 -1.80E+00 4.00E-12 7.08E-10 3.51E-14 -1.70E+00 4.00E-12 7.08E-10 3.51E-14 -1.60E+00 4.00E-12 7.08E-10 3.51E-14 -1.50E+00 4.00E-12 7.08E-10 3.51E-14 -1.40E+00 4.00E-12 7.08E-10 3.51E-14 -1.30E+00 4.00E-12 7.08E-10 3.51E-14 -1.20E+00 4.00E-12 7.08E-10 3.51E-14 -1.10E+00 4.00E-12 7.08E-10 3.51E-14 -1.00E+00 4.00E-12 7.08E-10 3.51E-14 -9.00E-01 4.00E-12 7.08E-10 3.51E-14 -8.00E-01 4.00E-12 7.08E-10 3.51E-14 -7.00E-01 4.00E-12 7.08E-10 3.51E-14 -6.00E-01 4.00E-12 7.08E-10 3.51E-14 -5.00E-01 4.00E-12 7.08E-10 3.53E-14 -4.00E-01 4.00E-12 7.08E-10 3.53E-14 -3.00E-01 4.00E-12 7.08E-10 3.53E-14 -2.00E-01 4.00E-12 7.08E-10 3.53E-14 -1.00E-01 4.00E-12 7.08E-10 3.53E-14 0.00E+00 4.00E-12 7.08E-10 3.53E-14 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.36E-01 -6.36E-01 -6.26E-01 -3.20E+00 -6.08E-01 -6.09E-01 -5.98E-01 -3.10E+00 -5.80E-01 -5.83E-01 -5.69E-01 -3.00E+00 -5.53E-01 -5.56E-01 -5.41E-01 -2.90E+00 -5.25E-01 -5.30E-01 -5.13E-01 -2.80E+00 -4.97E-01 -5.04E-01 -4.85E-01 -2.70E+00 -4.70E-01 -4.77E-01 -4.57E-01 -2.60E+00 -4.43E-01 -4.51E-01 -4.29E-01 -2.50E+00 -4.15E-01 -4.25E-01 -4.01E-01 -2.40E+00 -3.88E-01 -3.99E-01 -3.73E-01 -2.30E+00 -3.61E-01 -3.73E-01 -3.45E-01 -2.20E+00 -3.34E-01 -3.47E-01 -3.17E-01 -2.10E+00 -3.07E-01 -3.21E-01 -2.89E-01 -2.00E+00 -2.80E-01 -2.96E-01 -2.62E-01 -1.90E+00 -2.53E-01 -2.70E-01 -2.34E-01 -1.80E+00 -2.27E-01 -2.45E-01 -2.07E-01 -1.70E+00 -2.00E-01 -2.20E-01 -1.80E-01 -1.60E+00 -1.74E-01 -1.95E-01 -1.53E-01 -1.50E+00 -1.48E-01 -1.71E-01 -1.27E-01 -1.40E+00 -1.23E-01 -1.46E-01 -1.01E-01 -1.30E+00 -9.87E-02 -1.23E-01 -7.62E-02 -1.20E+00 -7.50E-02 -1.00E-01 -5.25E-02 -1.10E+00 -5.27E-02 -7.82E-02 -3.09E-02 -1.00E+00 -3.27E-02 -5.76E-02 -1.35E-02 -9.50E-01 -2.39E-02 -4.80E-02 -7.46E-03 -9.00E-01 -1.64E-02 -3.89E-02 -3.54E-03 -8.50E-01 -1.03E-02 -3.06E-02 -1.49E-03 -8.00E-01 -5.92E-03 -2.32E-02 -6.02E-04 -7.50E-01 -3.11E-03 -1.68E-02 -2.55E-04 -7.00E-01 -1.53E-03 -1.15E-02 -1.25E-04 -6.50E-01 -7.35E-04 -7.52E-03 -7.61E-05 -6.00E-01 -3.54E-04 -4.66E-03 -5.60E-05 -5.50E-01 -1.78E-04 -2.77E-03 -4.62E-05 -5.00E-01 -9.61E-05 -1.60E-03 -4.01E-05 -4.50E-01 -5.77E-05 -9.03E-04 -3.53E-05 -4.00E-01 -3.87E-05 -5.06E-04 -3.10E-05 -3.50E-01 -2.83E-05 -2.82E-04 -2.69E-05 -3.00E-01 -2.18E-05 -1.58E-04 -2.28E-05 -2.50E-01 -1.71E-05 -8.83E-05 -1.88E-05 -2.00E-01 -1.31E-05 -4.91E-05 -1.49E-05 -1.50E-01 -9.44E-06 -2.66E-05 -1.10E-05 -1.00E-01 -6.00E-06 -1.33E-05 -7.07E-06 -5.00E-02 -2.66E-06 -4.94E-06 -3.20E-06 0.00E+00 5.54E-07 5.78E-07 5.33E-07 1.00E-01 6.70E-06 5.00E-06 8.14E-06 2.00E-01 1.26E-05 9.23E-06 1.54E-05 3.00E-01 1.83E-05 1.33E-05 2.24E-05 4.00E-01 2.38E-05 1.71E-05 2.92E-05 5.00E-01 2.90E-05 2.08E-05 3.56E-05 6.00E-01 3.40E-05 2.42E-05 4.17E-05 7.00E-01 3.88E-05 2.75E-05 4.75E-05 8.00E-01 4.34E-05 3.05E-05 5.31E-05 9.00E-01 4.78E-05 3.34E-05 5.84E-05 1.00E+00 5.19E-05 3.60E-05 6.33E-05 1.10E+00 5.58E-05 3.84E-05 6.80E-05 1.20E+00 5.94E-05 4.05E-05 7.25E-05 1.30E+00 6.28E-05 4.24E-05 7.66E-05 1.40E+00 6.60E-05 4.37E-05 8.05E-05 1.50E+00 6.89E-05 7.53E-07 8.40E-05 1.60E+00 7.16E-05 7.53E-07 8.73E-05 1.70E+00 7.36E-05 7.52E-07 9.03E-05 1.80E+00 7.71E-07 7.52E-07 9.30E-05 1.90E+00 7.70E-07 7.52E-07 9.54E-05 2.00E+00 7.69E-07 7.52E-07 9.73E-05 2.10E+00 7.69E-07 7.52E-07 7.15E-07 2.20E+00 7.69E-07 7.52E-07 7.15E-07 2.30E+00 7.69E-07 7.52E-07 7.15E-07 2.40E+00 7.69E-07 7.52E-07 7.15E-07 2.50E+00 7.69E-07 7.52E-07 7.15E-07 2.60E+00 7.69E-07 7.52E-07 7.15E-07 2.70E+00 7.69E-07 7.52E-07 7.15E-07 2.80E+00 7.69E-07 7.52E-07 7.15E-07 2.90E+00 7.69E-07 7.52E-07 7.15E-07 3.00E+00 7.69E-07 7.52E-07 7.15E-07 3.10E+00 7.69E-07 7.52E-07 7.15E-07 3.20E+00 7.69E-07 7.52E-07 7.15E-07 3.30E+00 7.69E-07 7.52E-07 7.15E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 7.69E-07 7.52E-07 7.15E-07 -3.20E+00 7.69E-07 7.52E-07 7.15E-07 -3.10E+00 7.69E-07 7.52E-07 7.15E-07 -3.00E+00 7.69E-07 7.52E-07 7.15E-07 -2.90E+00 7.69E-07 7.52E-07 7.15E-07 -2.80E+00 7.69E-07 7.52E-07 7.15E-07 -2.70E+00 7.69E-07 7.52E-07 7.15E-07 -2.60E+00 7.69E-07 7.52E-07 7.15E-07 -2.50E+00 7.69E-07 7.52E-07 7.15E-07 -2.40E+00 7.69E-07 7.52E-07 7.15E-07 -2.30E+00 7.69E-07 7.52E-07 7.15E-07 -2.20E+00 7.69E-07 7.52E-07 7.15E-07 -2.10E+00 7.69E-07 7.52E-07 7.15E-07 -2.00E+00 7.69E-07 7.52E-07 7.15E-07 -1.90E+00 7.69E-07 7.52E-07 7.15E-07 -1.80E+00 7.69E-07 7.52E-07 7.15E-07 -1.70E+00 7.69E-07 7.52E-07 7.15E-07 -1.60E+00 7.69E-07 7.52E-07 7.15E-07 -1.50E+00 7.69E-07 7.52E-07 7.15E-07 -1.40E+00 7.69E-07 7.52E-07 7.15E-07 -1.30E+00 7.69E-07 7.52E-07 7.15E-07 -1.20E+00 7.69E-07 7.52E-07 7.15E-07 -1.10E+00 7.69E-07 7.52E-07 7.15E-07 -1.00E+00 7.69E-07 7.52E-07 7.15E-07 -9.00E-01 7.69E-07 7.52E-07 7.15E-07 -8.00E-01 7.69E-07 7.52E-07 7.15E-07 -7.00E-01 7.69E-07 7.52E-07 7.15E-07 -6.00E-01 7.69E-07 7.52E-07 7.15E-07 -5.00E-01 7.69E-07 7.52E-07 7.15E-07 -4.00E-01 7.69E-07 7.52E-07 7.15E-07 -3.00E-01 7.69E-07 7.52E-07 7.15E-07 -2.00E-01 7.69E-07 7.52E-07 7.15E-07 -1.00E-01 7.69E-07 7.52E-07 7.15E-07 0.00E+00 7.69E-07 7.52E-07 7.15E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -2.46E-04 -1.82E-04 -3.92E-04 -3.20E+00 -2.58E-04 -1.90E-04 -4.11E-04 -3.10E+00 -2.72E-04 -2.00E-04 -4.32E-04 -3.00E+00 -2.87E-04 -2.10E-04 -4.55E-04 -2.90E+00 -3.04E-04 -2.21E-04 -4.80E-04 -2.80E+00 -3.23E-04 -2.33E-04 -5.09E-04 -2.70E+00 -3.44E-04 -2.47E-04 -5.41E-04 -2.60E+00 -3.68E-04 -2.63E-04 -5.78E-04 -2.50E+00 -3.95E-04 -2.80E-04 -6.20E-04 -2.40E+00 -4.27E-04 -3.00E-04 -6.68E-04 -2.30E+00 -4.64E-04 -3.22E-04 -7.24E-04 -2.20E+00 -5.08E-04 -3.48E-04 -7.91E-04 -2.10E+00 -5.61E-04 -3.78E-04 -8.70E-04 -2.00E+00 -6.25E-04 -4.13E-04 -9.67E-04 -1.90E+00 -7.04E-04 -4.55E-04 -1.09E-03 -1.80E+00 -8.03E-04 -5.04E-04 -1.24E-03 -1.70E+00 -9.32E-04 -5.65E-04 -1.44E-03 -1.60E+00 -1.10E-03 -6.39E-04 -1.71E-03 -1.50E+00 -1.34E-03 -7.32E-04 -2.10E-03 -1.40E+00 -1.67E-03 -8.50E-04 -2.68E-03 -1.30E+00 -2.15E-03 -1.00E-03 -3.63E-03 -1.20E+00 -2.85E-03 -1.20E-03 -5.29E-03 -1.10E+00 -3.81E-03 -1.47E-03 -8.18E-03 -1.00E+00 -5.01E-03 -1.84E-03 -1.22E-02 -9.50E-01 -5.71E-03 -2.08E-03 -1.44E-02 -9.00E-01 -6.52E-03 -2.35E-03 -1.66E-02 -8.50E-01 -7.52E-03 -2.69E-03 -1.82E-02 -8.00E-01 -8.74E-03 -3.09E-03 -1.86E-02 -7.50E-01 -1.00E-02 -3.57E-03 -1.80E-02 -7.00E-01 -1.10E-02 -4.11E-03 -1.70E-02 -6.50E-01 -1.13E-02 -4.67E-03 -1.58E-02 -6.00E-01 -1.09E-02 -5.13E-03 -1.46E-02 -5.50E-01 -1.02E-02 -5.35E-03 -1.35E-02 -5.00E-01 -9.35E-03 -5.27E-03 -1.22E-02 -4.50E-01 -8.43E-03 -4.96E-03 -1.10E-02 -4.00E-01 -7.50E-03 -4.50E-03 -9.82E-03 -3.50E-01 -6.56E-03 -3.97E-03 -8.60E-03 -3.00E-01 -5.62E-03 -3.41E-03 -7.38E-03 -2.50E-01 -4.68E-03 -2.83E-03 -6.15E-03 -2.00E-01 -3.74E-03 -2.26E-03 -4.93E-03 -1.50E-01 -2.80E-03 -1.68E-03 -3.69E-03 -1.00E-01 -1.86E-03 -1.12E-03 -2.46E-03 -5.00E-02 -9.27E-04 -5.53E-04 -1.23E-03 0.00E+00 7.47E-18 4.76E-18 -7.35E-12 1.00E-01 1.63E-03 1.06E-03 2.16E-03 2.00E-01 3.13E-03 2.04E-03 4.15E-03 3.00E-01 4.51E-03 2.94E-03 5.98E-03 4.00E-01 5.77E-03 3.77E-03 7.65E-03 5.00E-01 6.91E-03 4.53E-03 9.16E-03 6.00E-01 7.93E-03 5.21E-03 1.05E-02 7.00E-01 8.83E-03 5.83E-03 1.17E-02 8.00E-01 9.63E-03 6.38E-03 1.27E-02 9.00E-01 1.03E-02 6.87E-03 1.36E-02 1.00E+00 1.09E-02 7.29E-03 1.43E-02 1.10E+00 1.14E-02 7.65E-03 1.48E-02 1.20E+00 1.17E-02 7.96E-03 1.52E-02 1.30E+00 1.20E-02 8.20E-03 1.55E-02 1.40E+00 1.23E-02 8.39E-03 1.57E-02 1.50E+00 1.25E-02 8.54E-03 1.58E-02 1.60E+00 1.26E-02 8.67E-03 1.60E-02 1.70E+00 1.27E-02 8.79E-03 1.61E-02 1.80E+00 1.28E-02 8.89E-03 1.62E-02 1.90E+00 1.29E-02 8.98E-03 1.63E-02 2.00E+00 1.30E-02 9.06E-03 1.63E-02 2.10E+00 1.31E-02 9.13E-03 1.64E-02 2.20E+00 1.32E-02 9.20E-03 1.64E-02 2.30E+00 1.32E-02 9.26E-03 1.65E-02 2.40E+00 1.33E-02 9.32E-03 1.66E-02 2.50E+00 1.33E-02 9.37E-03 1.66E-02 3.00E+00 1.36E-02 9.59E-03 1.68E-02 3.50E+00 1.37E-02 9.76E-03 1.70E-02 4.00E+00 1.39E-02 9.90E-03 1.71E-02 4.50E+00 1.40E-02 1.00E-02 1.73E-02 5.00E+00 1.41E-02 1.01E-02 1.74E-02 5.50E+00 1.43E-02 1.02E-02 1.76E-02 6.00E+00 1.44E-02 1.03E-02 1.79E-02 6.50E+00 1.46E-02 1.04E-02 1.81E-02 6.60E+00 1.47E-02 1.04E-02 1.82E-02 | [GND_clamp] | -3.30E+00 -2.04E+00 -1.82E+00 -2.22E+00 -3.20E+00 -1.94E+00 -1.73E+00 -2.12E+00 -3.10E+00 -1.84E+00 -1.64E+00 -2.01E+00 -3.00E+00 -1.74E+00 -1.56E+00 -1.90E+00 -2.90E+00 -1.64E+00 -1.47E+00 -1.79E+00 -2.80E+00 -1.55E+00 -1.39E+00 -1.69E+00 -2.70E+00 -1.45E+00 -1.30E+00 -1.58E+00 -2.60E+00 -1.35E+00 -1.21E+00 -1.47E+00 -2.50E+00 -1.25E+00 -1.13E+00 -1.36E+00 -2.40E+00 -1.15E+00 -1.04E+00 -1.26E+00 -2.30E+00 -1.06E+00 -9.57E-01 -1.15E+00 -2.20E+00 -9.61E-01 -8.72E-01 -1.04E+00 -2.10E+00 -8.64E-01 -7.88E-01 -9.35E-01 -2.00E+00 -7.68E-01 -7.05E-01 -8.29E-01 -1.90E+00 -6.72E-01 -6.22E-01 -7.23E-01 -1.80E+00 -5.78E-01 -5.41E-01 -6.18E-01 -1.70E+00 -4.85E-01 -4.61E-01 -5.14E-01 -1.60E+00 -3.93E-01 -3.84E-01 -4.12E-01 -1.50E+00 -3.06E-01 -3.12E-01 -3.11E-01 -1.40E+00 -2.26E-01 -2.49E-01 -2.17E-01 -1.30E+00 -1.62E-01 -1.99E-01 -1.35E-01 -1.20E+00 -1.21E-01 -1.62E-01 -8.67E-02 -1.10E+00 -8.94E-02 -1.30E-01 -5.64E-02 -1.00E+00 -6.01E-02 -1.00E-01 -3.01E-02 -9.50E-01 -4.66E-02 -8.57E-02 -1.90E-02 -9.00E-01 -3.41E-02 -7.19E-02 -1.02E-02 -8.50E-01 -2.31E-02 -5.87E-02 -4.35E-03 -8.00E-01 -1.40E-02 -4.64E-02 -1.50E-03 -7.50E-01 -7.40E-03 -3.51E-02 -4.51E-04 -7.00E-01 -3.40E-03 -2.51E-02 -1.29E-04 -6.50E-01 -1.40E-03 -1.68E-02 -3.62E-05 -6.00E-01 -5.40E-04 -1.04E-02 -1.01E-05 -5.50E-01 -2.03E-04 -5.90E-03 -2.83E-06 -5.00E-01 -7.53E-05 -3.13E-03 -7.90E-07 -4.50E-01 -2.78E-05 -1.58E-03 -2.20E-07 -4.00E-01 -1.03E-05 -7.73E-04 -6.15E-08 -3.50E-01 -3.78E-06 -3.71E-04 -1.72E-08 -3.00E-01 -1.39E-06 -1.76E-04 -4.79E-09 -2.50E-01 -5.11E-07 -8.28E-05 -1.33E-09 -2.00E-01 -1.86E-07 -3.82E-05 -3.71E-10 -1.50E-01 -6.64E-08 -1.70E-05 -1.02E-10 -1.00E-01 -2.23E-08 -7.01E-06 -2.68E-11 -5.00E-02 -6.00E-09 -2.25E-06 -5.85E-12 0.00E+00 2.64E-25 4.15E-23 0.00E+00 1.00E-01 2.59E-11 4.86E-09 2.45E-13 2.00E-01 2.94E-11 5.97E-09 2.64E-13 3.00E-01 2.99E-11 6.23E-09 2.66E-13 4.00E-01 3.00E-11 6.31E-09 2.66E-13 5.00E-01 3.00E-11 6.35E-09 2.66E-13 6.00E-01 3.00E-11 6.37E-09 2.66E-13 7.00E-01 3.00E-11 6.39E-09 2.66E-13 8.00E-01 3.00E-11 6.42E-09 2.66E-13 9.00E-01 3.00E-11 6.44E-09 2.66E-13 1.00E+00 3.00E-11 6.46E-09 2.66E-13 1.10E+00 3.00E-11 6.48E-09 2.66E-13 1.20E+00 3.00E-11 6.50E-09 2.66E-13 1.30E+00 3.00E-11 6.53E-09 2.66E-13 1.40E+00 3.00E-11 6.55E-09 2.66E-13 1.50E+00 3.00E-11 6.57E-09 2.66E-13 1.60E+00 3.00E-11 6.59E-09 2.66E-13 1.70E+00 3.00E-11 6.62E-09 2.66E-13 1.80E+00 3.00E-11 6.64E-09 2.66E-13 1.90E+00 3.00E-11 6.66E-09 2.66E-13 2.00E+00 3.00E-11 6.68E-09 2.66E-13 2.10E+00 3.00E-11 6.70E-09 2.66E-13 2.20E+00 3.00E-11 6.73E-09 2.66E-13 2.30E+00 3.00E-11 6.75E-09 2.66E-13 2.40E+00 3.00E-11 6.77E-09 2.66E-13 2.50E+00 3.00E-11 6.79E-09 2.66E-13 2.60E+00 3.00E-11 6.82E-09 2.66E-13 2.70E+00 3.00E-11 6.84E-09 2.66E-13 2.80E+00 3.00E-11 6.86E-09 2.66E-13 2.90E+00 3.00E-11 6.88E-09 2.66E-13 3.00E+00 3.00E-11 6.90E-09 2.66E-13 3.10E+00 3.00E-11 6.93E-09 2.66E-13 3.20E+00 3.00E-11 6.95E-09 2.66E-13 3.30E+00 3.00E-11 6.97E-09 2.66E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.00E-11 7.64E-09 2.66E-13 -3.20E+00 3.00E-11 7.61E-09 2.66E-13 -3.10E+00 3.00E-11 7.59E-09 2.66E-13 -3.00E+00 3.00E-11 7.57E-09 2.66E-13 -2.90E+00 3.00E-11 7.55E-09 2.66E-13 -2.80E+00 3.00E-11 7.53E-09 2.66E-13 -2.70E+00 3.00E-11 7.50E-09 2.66E-13 -2.60E+00 3.00E-11 7.48E-09 2.66E-13 -2.50E+00 3.00E-11 7.46E-09 2.66E-13 -2.40E+00 3.00E-11 7.44E-09 2.66E-13 -2.30E+00 3.00E-11 7.42E-09 2.66E-13 -2.20E+00 3.00E-11 7.39E-09 2.66E-13 -2.10E+00 3.00E-11 7.37E-09 2.66E-13 -2.00E+00 3.00E-11 7.35E-09 2.66E-13 -1.90E+00 3.00E-11 7.33E-09 2.66E-13 -1.80E+00 3.00E-11 7.30E-09 2.66E-13 -1.70E+00 3.00E-11 7.28E-09 2.66E-13 -1.60E+00 3.00E-11 7.26E-09 2.66E-13 -1.50E+00 3.00E-11 7.24E-09 2.66E-13 -1.40E+00 3.00E-11 7.22E-09 2.66E-13 -1.30E+00 3.00E-11 7.19E-09 2.66E-13 -1.20E+00 3.00E-11 7.17E-09 2.66E-13 -1.10E+00 3.00E-11 7.15E-09 2.66E-13 -1.00E+00 3.00E-11 7.13E-09 2.66E-13 -9.00E-01 3.00E-11 7.10E-09 2.66E-13 -8.00E-01 3.00E-11 7.08E-09 2.66E-13 -7.00E-01 3.00E-11 7.06E-09 2.66E-13 -6.00E-01 3.00E-11 7.04E-09 2.66E-13 -5.00E-01 3.00E-11 7.02E-09 2.66E-13 -4.00E-01 3.00E-11 6.99E-09 2.66E-13 -3.00E-01 3.00E-11 6.97E-09 2.66E-13 -2.00E-01 3.00E-11 6.95E-09 2.66E-13 -1.00E-01 3.00E-11 6.93E-09 2.66E-13 0.00E+00 3.00E-11 6.90E-09 2.66E-13 | | [Ramp] | variable typ min max dV/dt_f 1.92V/68.8ns 1.69V/77.6ns 2.07V/67.5ns dV/dt_r 1.90V/336ns 1.70V/353ns 2.15V/328ns R_load = 1k | | End [Model] IOModel | | End [Component] 32K I2C EEPROM @3.3V | [End]