|************************************************************************ [IBIS Ver] 3.2 [File name] 24c32td_50v_rev_f.ibs |24c32=abbr chip name,td=TDFN,50v=5.0V Vcc [File Rev] 2.0 [Date] 25-May-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C32 rev.F in TDFN package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 32K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 94.00m 80.00m 117.50m L_pkg 1.82nH 1.55nH 2.28nH C_pkg 0.11pF 0.097pF 0.138pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.18E+00 -1.20E+00 -1.16E+00 -4.50E+00 -1.03E+00 -1.05E+00 -1.01E+00 -4.00E+00 -8.83E-01 -9.05E-01 -8.58E-01 -3.50E+00 -7.35E-01 -7.59E-01 -7.09E-01 -3.00E+00 -5.88E-01 -6.13E-01 -5.62E-01 -2.50E+00 -4.42E-01 -4.69E-01 -4.15E-01 -2.00E+00 -2.98E-01 -3.27E-01 -2.70E-01 -1.50E+00 -1.58E-01 -1.90E-01 -1.30E-01 -1.40E+00 -1.32E-01 -1.64E-01 -1.04E-01 -1.30E+00 -1.06E-01 -1.38E-01 -7.76E-02 -1.20E+00 -8.06E-02 -1.13E-01 -5.31E-02 -1.10E+00 -5.71E-02 -8.90E-02 -3.11E-02 -1.00E+00 -3.58E-02 -6.64E-02 -1.35E-02 -9.50E-01 -2.65E-02 -5.58E-02 -7.44E-03 -9.00E-01 -1.84E-02 -4.58E-02 -3.56E-03 -8.50E-01 -1.19E-02 -3.66E-02 -1.52E-03 -8.00E-01 -7.00E-03 -2.82E-02 -6.07E-04 -7.50E-01 -3.80E-03 -2.09E-02 -2.41E-04 -7.00E-01 -1.93E-03 -1.48E-02 -1.00E-04 -6.50E-01 -9.36E-04 -9.92E-03 -4.69E-05 -6.00E-01 -4.47E-04 -6.36E-03 -2.62E-05 -5.50E-01 -2.13E-04 -3.90E-03 -1.77E-05 -5.00E-01 -1.03E-04 -2.31E-03 -1.37E-05 -4.50E-01 -5.15E-05 -1.34E-03 -1.13E-05 -4.00E-01 -2.72E-05 -7.64E-04 -9.65E-06 -3.50E-01 -1.55E-05 -4.30E-04 -8.19E-06 -3.00E-01 -9.51E-06 -2.40E-04 -6.84E-06 -2.50E-01 -6.20E-06 -1.32E-04 -5.52E-06 -2.00E-01 -4.13E-06 -7.12E-05 -4.24E-06 -1.50E-01 -2.64E-06 -3.68E-05 -2.98E-06 -1.00E-01 -1.41E-06 -1.72E-05 -1.73E-06 -5.00E-02 -3.25E-07 -5.90E-06 -5.12E-07 0.00E+00 6.28E-07 5.68E-07 5.93E-07 2.00E-01 4.62E-06 3.48E-06 5.13E-06 4.00E-01 8.24E-06 6.11E-06 9.26E-06 6.00E-01 1.15E-05 8.46E-06 1.30E-05 8.00E-01 1.44E-05 1.05E-05 1.63E-05 1.00E+00 1.69E-05 1.23E-05 1.92E-05 1.20E+00 1.90E-05 1.38E-05 2.17E-05 1.40E+00 2.08E-05 1.50E-05 2.38E-05 1.60E+00 2.22E-05 1.59E-05 2.55E-05 1.80E+00 2.32E-05 1.65E-05 2.68E-05 2.00E+00 2.38E-05 1.68E-05 2.77E-05 2.05E+00 2.39E-05 1.68E-05 2.79E-05 2.10E+00 2.40E-05 1.68E-05 2.80E-05 2.15E+00 2.41E-05 1.68E-05 2.81E-05 2.20E+00 2.41E-05 1.68E-05 2.82E-05 2.25E+00 2.41E-05 1.67E-05 2.83E-05 2.30E+00 2.42E-05 1.64E-05 2.84E-05 2.35E+00 2.42E-05 7.50E-07 2.84E-05 2.40E+00 2.42E-05 7.44E-07 2.85E-05 2.45E+00 2.42E-05 7.41E-07 2.85E-05 2.50E+00 2.42E-05 7.40E-07 2.85E-05 2.55E+00 2.41E-05 7.38E-07 2.86E-05 2.60E+00 2.37E-05 7.38E-07 2.86E-05 2.65E+00 7.69E-07 7.37E-07 2.86E-05 2.70E+00 7.57E-07 7.37E-07 2.87E-05 2.75E+00 7.53E-07 7.37E-07 2.87E-05 2.80E+00 7.51E-07 7.37E-07 2.87E-05 2.85E+00 7.51E-07 7.36E-07 2.87E-05 2.90E+00 7.50E-07 7.36E-07 2.87E-05 2.95E+00 7.50E-07 7.36E-07 2.87E-05 3.00E+00 7.50E-07 7.36E-07 2.84E-05 3.05E+00 7.50E-07 7.36E-07 6.95E-07 3.10E+00 7.50E-07 7.36E-07 6.95E-07 3.15E+00 7.50E-07 7.36E-07 6.95E-07 3.20E+00 7.50E-07 7.36E-07 6.95E-07 3.25E+00 7.50E-07 7.36E-07 6.95E-07 3.30E+00 7.50E-07 7.36E-07 6.95E-07 3.35E+00 7.50E-07 7.36E-07 6.95E-07 3.40E+00 7.50E-07 7.36E-07 6.95E-07 3.45E+00 7.50E-07 7.36E-07 6.95E-07 3.50E+00 7.50E-07 7.36E-07 6.95E-07 3.55E+00 7.50E-07 7.36E-07 6.95E-07 3.60E+00 7.50E-07 7.36E-07 6.95E-07 3.65E+00 7.50E-07 7.36E-07 6.95E-07 3.70E+00 7.50E-07 7.36E-07 6.95E-07 3.75E+00 7.50E-07 7.36E-07 6.95E-07 3.80E+00 7.50E-07 7.36E-07 6.95E-07 3.85E+00 7.50E-07 7.36E-07 6.95E-07 3.90E+00 7.50E-07 7.36E-07 6.95E-07 3.95E+00 7.50E-07 7.36E-07 6.95E-07 4.00E+00 7.50E-07 7.36E-07 6.95E-07 4.50E+00 7.50E-07 7.36E-07 6.95E-07 5.00E+00 7.50E-07 7.36E-07 6.95E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.50E-07 7.36E-07 6.95E-07 -4.50E+00 7.50E-07 7.36E-07 6.95E-07 -4.00E+00 7.50E-07 7.36E-07 6.95E-07 -3.50E+00 7.50E-07 7.36E-07 6.95E-07 -3.00E+00 7.50E-07 7.36E-07 6.95E-07 -2.50E+00 7.50E-07 7.36E-07 6.95E-07 -2.00E+00 7.50E-07 7.36E-07 6.95E-07 -1.50E+00 7.50E-07 7.36E-07 6.95E-07 -1.00E+00 7.50E-07 7.36E-07 6.95E-07 -5.00E-01 7.50E-07 7.36E-07 6.95E-07 0.00E+00 7.50E-07 7.36E-07 6.95E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.30E+00 -1.32E+00 -1.27E+00 -4.50E+00 -1.13E+00 -1.15E+00 -1.11E+00 -4.00E+00 -9.68E-01 -9.93E-01 -9.45E-01 -3.50E+00 -8.06E-01 -8.32E-01 -7.81E-01 -3.00E+00 -6.44E-01 -6.71E-01 -6.18E-01 -2.50E+00 -4.83E-01 -5.13E-01 -4.56E-01 -2.00E+00 -3.25E-01 -3.57E-01 -2.97E-01 -1.50E+00 -1.72E-01 -2.06E-01 -1.42E-01 -1.40E+00 -1.43E-01 -1.77E-01 -1.12E-01 -1.30E+00 -1.14E-01 -1.49E-01 -8.40E-02 -1.20E+00 -8.66E-02 -1.22E-01 -5.71E-02 -1.10E+00 -6.08E-02 -9.53E-02 -3.29E-02 -1.00E+00 -3.77E-02 -7.06E-02 -1.39E-02 -9.50E-01 -2.77E-02 -5.91E-02 -7.55E-03 -9.00E-01 -1.90E-02 -4.82E-02 -3.55E-03 -8.50E-01 -1.21E-02 -3.82E-02 -1.50E-03 -8.00E-01 -7.04E-03 -2.92E-02 -5.95E-04 -7.50E-01 -3.77E-03 -2.14E-02 -2.37E-04 -7.00E-01 -1.90E-03 -1.50E-02 -9.91E-05 -6.50E-01 -9.18E-04 -9.99E-03 -4.68E-05 -6.00E-01 -4.37E-04 -6.34E-03 -2.66E-05 -5.50E-01 -2.08E-04 -3.86E-03 -1.82E-05 -5.00E-01 -1.01E-04 -2.28E-03 -1.43E-05 -4.50E-01 -5.11E-05 -1.31E-03 -1.20E-05 -4.00E-01 -2.74E-05 -7.48E-04 -1.03E-05 -3.50E-01 -1.59E-05 -4.21E-04 -8.87E-06 -3.00E-01 -1.01E-05 -2.35E-04 -7.51E-06 -2.50E-01 -6.84E-06 -1.30E-04 -6.20E-06 -2.00E-01 -4.79E-06 -7.01E-05 -4.92E-06 -1.50E-01 -3.31E-06 -3.65E-05 -3.66E-06 -1.00E-01 -2.09E-06 -1.74E-05 -2.42E-06 -5.00E-02 -1.01E-06 -6.44E-06 -1.20E-06 0.00E+00 6.69E-07 6.06E-07 6.35E-07 2.00E-01 4.66E-06 3.51E-06 5.17E-06 4.00E-01 8.28E-06 6.15E-06 9.30E-06 6.00E-01 1.15E-05 8.50E-06 1.30E-05 8.00E-01 1.44E-05 1.06E-05 1.63E-05 1.00E+00 1.69E-05 1.24E-05 1.93E-05 1.20E+00 1.91E-05 1.39E-05 2.18E-05 1.40E+00 2.09E-05 1.51E-05 2.39E-05 1.60E+00 2.22E-05 1.60E-05 2.56E-05 1.80E+00 2.32E-05 1.65E-05 2.69E-05 2.00E+00 2.39E-05 1.68E-05 2.77E-05 2.05E+00 2.40E-05 1.68E-05 2.79E-05 2.10E+00 2.40E-05 1.69E-05 2.80E-05 2.15E+00 2.41E-05 1.69E-05 2.82E-05 2.20E+00 2.42E-05 1.69E-05 2.83E-05 2.25E+00 2.42E-05 1.68E-05 2.83E-05 2.30E+00 2.42E-05 1.65E-05 2.84E-05 2.35E+00 2.43E-05 7.99E-07 2.85E-05 2.40E+00 2.43E-05 7.93E-07 2.85E-05 2.45E+00 2.43E-05 7.90E-07 2.86E-05 2.50E+00 2.43E-05 7.89E-07 2.86E-05 2.55E+00 2.42E-05 7.87E-07 2.86E-05 2.60E+00 2.38E-05 7.87E-07 2.87E-05 2.65E+00 8.17E-07 7.86E-07 2.87E-05 2.70E+00 8.05E-07 7.86E-07 2.87E-05 2.75E+00 8.01E-07 7.86E-07 2.87E-05 2.80E+00 7.99E-07 7.86E-07 2.88E-05 2.85E+00 7.99E-07 7.85E-07 2.88E-05 2.90E+00 7.98E-07 7.85E-07 2.88E-05 2.95E+00 7.98E-07 7.85E-07 2.87E-05 3.00E+00 7.98E-07 7.85E-07 2.85E-05 3.05E+00 7.98E-07 7.85E-07 7.45E-07 3.10E+00 7.98E-07 7.85E-07 7.45E-07 3.15E+00 7.98E-07 7.85E-07 7.45E-07 3.20E+00 7.98E-07 7.85E-07 7.45E-07 3.25E+00 7.98E-07 7.85E-07 7.45E-07 3.30E+00 7.98E-07 7.85E-07 7.45E-07 3.35E+00 7.98E-07 7.85E-07 7.45E-07 3.40E+00 7.98E-07 7.85E-07 7.45E-07 3.45E+00 7.98E-07 7.85E-07 7.45E-07 3.50E+00 7.98E-07 7.85E-07 7.45E-07 3.55E+00 7.98E-07 7.85E-07 7.45E-07 3.60E+00 7.98E-07 7.85E-07 7.45E-07 3.65E+00 7.98E-07 7.85E-07 7.45E-07 3.70E+00 7.98E-07 7.85E-07 7.45E-07 3.75E+00 7.98E-07 7.85E-07 7.45E-07 3.80E+00 7.98E-07 7.85E-07 7.45E-07 3.85E+00 7.98E-07 7.85E-07 7.45E-07 3.90E+00 7.98E-07 7.85E-07 7.45E-07 3.95E+00 7.98E-07 7.85E-07 7.45E-07 4.00E+00 7.98E-07 7.85E-07 7.45E-07 4.50E+00 7.98E-07 7.85E-07 7.45E-07 5.00E+00 7.98E-07 7.85E-07 7.45E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.98E-07 7.85E-07 7.45E-07 -4.50E+00 7.98E-07 7.85E-07 7.45E-07 -4.00E+00 7.98E-07 7.85E-07 7.45E-07 -3.50E+00 7.98E-07 7.85E-07 7.45E-07 -3.00E+00 7.98E-07 7.85E-07 7.45E-07 -2.50E+00 7.98E-07 7.85E-07 7.45E-07 -2.00E+00 7.98E-07 7.85E-07 7.45E-07 -1.50E+00 7.98E-07 7.85E-07 7.45E-07 -1.00E+00 7.98E-07 7.85E-07 7.45E-07 -5.00E-01 7.98E-07 7.85E-07 7.45E-07 0.00E+00 7.98E-07 7.85E-07 7.45E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.69E+00 -1.80E+00 -1.46E+00 -4.50E+00 -1.47E+00 -1.58E+00 -1.27E+00 -4.00E+00 -1.26E+00 -1.35E+00 -1.08E+00 -3.50E+00 -1.05E+00 -1.13E+00 -8.94E-01 -3.00E+00 -8.36E-01 -9.14E-01 -7.08E-01 -2.50E+00 -6.27E-01 -6.97E-01 -5.23E-01 -2.00E+00 -4.20E-01 -4.83E-01 -3.41E-01 -1.50E+00 -2.20E-01 -2.77E-01 -1.64E-01 -1.40E+00 -1.82E-01 -2.37E-01 -1.30E-01 -1.30E+00 -1.44E-01 -1.98E-01 -9.71E-02 -1.20E+00 -1.09E-01 -1.61E-01 -6.61E-02 -1.10E+00 -7.50E-02 -1.25E-01 -3.81E-02 -1.00E+00 -4.51E-02 -9.12E-02 -1.60E-02 -9.50E-01 -3.23E-02 -7.55E-02 -8.51E-03 -9.00E-01 -2.15E-02 -6.09E-02 -3.89E-03 -8.50E-01 -1.31E-02 -4.75E-02 -1.58E-03 -8.00E-01 -7.25E-03 -3.56E-02 -6.04E-04 -7.50E-01 -3.69E-03 -2.54E-02 -2.31E-04 -7.00E-01 -1.77E-03 -1.72E-02 -9.44E-05 -6.50E-01 -8.19E-04 -1.11E-02 -4.45E-05 -6.00E-01 -3.76E-04 -6.77E-03 -2.58E-05 -5.50E-01 -1.73E-04 -3.97E-03 -1.83E-05 -5.00E-01 -8.17E-05 -2.26E-03 -1.47E-05 -4.50E-01 -4.03E-05 -1.27E-03 -1.25E-05 -4.00E-01 -2.14E-05 -7.00E-04 -1.08E-05 -3.50E-01 -1.24E-05 -3.83E-04 -9.33E-06 -3.00E-01 -7.97E-06 -2.08E-04 -7.91E-06 -2.50E-01 -5.49E-06 -1.12E-04 -6.54E-06 -2.00E-01 -3.91E-06 -5.92E-05 -5.19E-06 -1.50E-01 -2.73E-06 -3.02E-05 -3.86E-06 -1.00E-01 -1.74E-06 -1.41E-05 -2.55E-06 -5.00E-02 -8.45E-07 -5.10E-06 -1.26E-06 0.00E+00 6.30E-07 5.33E-07 5.99E-07 2.00E-01 4.59E-06 3.13E-06 5.38E-06 4.00E-01 8.19E-06 5.50E-06 9.72E-06 6.00E-01 1.14E-05 7.65E-06 1.36E-05 8.00E-01 1.43E-05 9.58E-06 1.71E-05 1.00E+00 1.68E-05 1.13E-05 2.01E-05 1.20E+00 1.90E-05 1.28E-05 2.27E-05 1.40E+00 2.08E-05 1.40E-05 2.48E-05 1.60E+00 2.22E-05 1.50E-05 2.64E-05 1.80E+00 2.32E-05 1.58E-05 2.76E-05 2.00E+00 2.38E-05 1.63E-05 2.84E-05 2.05E+00 2.39E-05 1.64E-05 2.85E-05 2.10E+00 2.40E-05 1.65E-05 2.86E-05 2.15E+00 2.41E-05 1.65E-05 2.87E-05 2.20E+00 2.41E-05 1.66E-05 2.87E-05 2.25E+00 2.42E-05 1.65E-05 2.88E-05 2.30E+00 2.42E-05 7.40E-07 2.89E-05 2.35E+00 2.42E-05 7.39E-07 2.89E-05 2.40E+00 2.42E-05 7.38E-07 2.89E-05 2.45E+00 2.42E-05 7.37E-07 2.90E-05 2.50E+00 2.42E-05 7.37E-07 2.90E-05 2.55E+00 2.39E-05 7.36E-07 2.90E-05 2.60E+00 2.32E-05 7.36E-07 2.91E-05 2.65E+00 9.20E-07 7.36E-07 2.91E-05 2.70E+00 8.24E-07 7.36E-07 2.91E-05 2.75E+00 7.87E-07 7.36E-07 2.91E-05 2.80E+00 7.72E-07 7.36E-07 2.90E-05 2.85E+00 7.66E-07 7.35E-07 2.87E-05 2.90E+00 7.62E-07 7.35E-07 2.82E-05 2.95E+00 7.61E-07 7.35E-07 2.73E-05 3.00E+00 7.60E-07 7.35E-07 9.98E-07 3.05E+00 7.60E-07 7.35E-07 8.15E-07 3.10E+00 7.59E-07 7.35E-07 7.51E-07 3.15E+00 7.59E-07 7.35E-07 7.28E-07 3.20E+00 7.59E-07 7.35E-07 7.19E-07 3.25E+00 7.59E-07 7.35E-07 7.16E-07 3.30E+00 7.59E-07 7.35E-07 7.14E-07 3.35E+00 7.59E-07 7.35E-07 7.14E-07 3.40E+00 7.59E-07 7.35E-07 7.13E-07 3.45E+00 7.59E-07 7.35E-07 7.13E-07 3.50E+00 7.59E-07 7.35E-07 7.13E-07 3.55E+00 7.59E-07 7.35E-07 7.13E-07 3.60E+00 7.59E-07 7.35E-07 7.13E-07 3.65E+00 7.59E-07 7.35E-07 7.13E-07 3.70E+00 7.59E-07 7.35E-07 7.13E-07 3.75E+00 7.59E-07 7.35E-07 7.13E-07 3.80E+00 7.59E-07 7.35E-07 7.13E-07 3.85E+00 7.59E-07 7.35E-07 7.13E-07 3.90E+00 7.59E-07 7.35E-07 7.13E-07 3.95E+00 7.59E-07 7.35E-07 7.13E-07 4.00E+00 7.59E-07 7.35E-07 7.13E-07 4.50E+00 7.59E-07 7.35E-07 7.13E-07 5.00E+00 7.59E-07 7.35E-07 7.13E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.59E-07 7.35E-07 7.13E-07 -4.50E+00 7.59E-07 7.35E-07 7.13E-07 -4.00E+00 7.59E-07 7.35E-07 7.13E-07 -3.50E+00 7.59E-07 7.35E-07 7.13E-07 -3.00E+00 7.59E-07 7.35E-07 7.13E-07 -2.50E+00 7.59E-07 7.35E-07 7.13E-07 -2.00E+00 7.59E-07 7.35E-07 7.13E-07 -1.50E+00 7.59E-07 7.35E-07 7.13E-07 -1.00E+00 7.59E-07 7.35E-07 7.13E-07 -5.00E-01 7.59E-07 7.35E-07 7.13E-07 0.00E+00 7.59E-07 7.35E-07 7.13E-07 | | End [Model] InputModel3 | |**********************Input Model4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.09E+00 -1.20E+00 -1.02E+00 -4.50E+00 -9.53E-01 -1.06E+00 -8.91E-01 -4.00E+00 -8.17E-01 -9.10E-01 -7.61E-01 -3.50E+00 -6.81E-01 -7.63E-01 -6.31E-01 -3.00E+00 -5.45E-01 -6.18E-01 -5.01E-01 -2.50E+00 -4.11E-01 -4.73E-01 -3.73E-01 -2.00E+00 -2.79E-01 -3.31E-01 -2.46E-01 -1.50E+00 -1.50E-01 -1.93E-01 -1.22E-01 -1.40E+00 -1.25E-01 -1.67E-01 -9.80E-02 -1.30E+00 -1.01E-01 -1.41E-01 -7.49E-02 -1.20E+00 -7.73E-02 -1.15E-01 -5.27E-02 -1.10E+00 -5.51E-02 -9.09E-02 -3.23E-02 -1.00E+00 -3.48E-02 -6.78E-02 -1.51E-02 -9.50E-01 -2.58E-02 -5.69E-02 -8.67E-03 -9.00E-01 -1.79E-02 -4.66E-02 -4.22E-03 -8.50E-01 -1.14E-02 -3.70E-02 -1.75E-03 -8.00E-01 -6.59E-03 -2.83E-02 -6.50E-04 -7.50E-01 -3.43E-03 -2.07E-02 -2.28E-04 -7.00E-01 -1.64E-03 -1.43E-02 -7.82E-05 -6.50E-01 -7.44E-04 -9.37E-03 -2.66E-05 -6.00E-01 -3.27E-04 -5.78E-03 -9.04E-06 -5.50E-01 -1.42E-04 -3.39E-03 -3.06E-06 -5.00E-01 -6.12E-05 -1.91E-03 -1.04E-06 -4.50E-01 -2.63E-05 -1.05E-03 -3.52E-07 -4.00E-01 -1.13E-05 -5.67E-04 -1.19E-07 -3.50E-01 -4.84E-06 -3.03E-04 -4.04E-08 -3.00E-01 -2.07E-06 -1.60E-04 -1.37E-08 -2.50E-01 -8.81E-07 -8.34E-05 -4.62E-09 -2.00E-01 -3.71E-07 -4.26E-05 -1.55E-09 -1.50E-01 -1.52E-07 -2.09E-05 -5.12E-10 -1.00E-01 -5.76E-08 -9.38E-06 -1.60E-10 -5.00E-02 -1.73E-08 -3.25E-06 -4.05E-11 0.00E+00 3.29E-28 -1.68E-26 0.00E+00 5.00E-02 6.85E-12 3.05E-10 1.75E-14 1.00E-01 9.79E-12 4.67E-10 2.34E-14 1.50E-01 1.11E-11 5.53E-10 2.54E-14 2.00E-01 1.16E-11 5.99E-10 2.61E-14 2.50E-01 1.18E-11 6.23E-10 2.63E-14 3.00E-01 1.19E-11 6.36E-10 2.64E-14 3.50E-01 1.20E-11 6.43E-10 2.64E-14 4.00E-01 1.20E-11 6.47E-10 2.64E-14 4.50E-01 1.20E-11 6.49E-10 2.64E-14 5.00E-01 1.20E-11 6.50E-10 2.64E-14 1.00E+00 1.20E-11 6.51E-10 2.64E-14 5.00E+00 1.20E-11 6.51E-10 2.64E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.20E-11 6.51E-10 2.62E-14 -4.50E+00 1.20E-11 6.51E-10 2.62E-14 -4.00E+00 1.20E-11 6.51E-10 2.62E-14 -3.50E+00 1.20E-11 6.51E-10 2.62E-14 -3.00E+00 1.20E-11 6.51E-10 2.62E-14 -2.50E+00 1.20E-11 6.51E-10 2.62E-14 -2.00E+00 1.20E-11 6.51E-10 2.62E-14 -1.50E+00 1.20E-11 6.51E-10 2.62E-14 -1.00E+00 1.20E-11 6.51E-10 2.62E-14 -5.00E-01 1.20E-11 6.51E-10 2.62E-14 0.00E+00 1.20E-11 6.51E-10 2.62E-14 | | End [Model] InputModel4 | |**********************InputModel5********************************** | [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.08E+00 -1.10E+00 -1.07E+00 -4.50E+00 -9.47E-01 -9.68E-01 -9.30E-01 -4.00E+00 -8.11E-01 -8.32E-01 -7.93E-01 -3.50E+00 -6.75E-01 -6.97E-01 -6.56E-01 -3.00E+00 -5.39E-01 -5.63E-01 -5.20E-01 -2.50E+00 -4.05E-01 -4.30E-01 -3.85E-01 -2.00E+00 -2.73E-01 -3.00E-01 -2.52E-01 -1.50E+00 -1.45E-01 -1.74E-01 -1.23E-01 -1.40E+00 -1.21E-01 -1.49E-01 -9.80E-02 -1.30E+00 -9.67E-02 -1.26E-01 -7.41E-02 -1.20E+00 -7.37E-02 -1.03E-01 -5.13E-02 -1.10E+00 -5.21E-02 -8.05E-02 -3.07E-02 -1.00E+00 -3.26E-02 -5.97E-02 -1.40E-02 -9.50E-01 -2.41E-02 -5.00E-02 -7.96E-03 -9.00E-01 -1.68E-02 -4.09E-02 -3.96E-03 -8.50E-01 -1.08E-02 -3.25E-02 -1.75E-03 -8.00E-01 -6.36E-03 -2.49E-02 -7.31E-04 -7.50E-01 -3.45E-03 -1.84E-02 -3.14E-04 -7.00E-01 -1.76E-03 -1.29E-02 -1.50E-04 -6.50E-01 -8.70E-04 -8.62E-03 -8.65E-05 -6.00E-01 -4.28E-04 -5.49E-03 -6.02E-05 -5.50E-01 -2.16E-04 -3.36E-03 -4.80E-05 -5.00E-01 -1.15E-04 -1.99E-03 -4.09E-05 -4.50E-01 -6.64E-05 -1.16E-03 -3.58E-05 -4.00E-01 -4.24E-05 -6.63E-04 -3.14E-05 -3.50E-01 -2.96E-05 -3.78E-04 -2.73E-05 -3.00E-01 -2.21E-05 -2.14E-04 -2.33E-05 -2.50E-01 -1.69E-05 -1.21E-04 -1.93E-05 -2.00E-01 -1.29E-05 -6.77E-05 -1.54E-05 -1.50E-01 -9.39E-06 -3.68E-05 -1.15E-05 -1.00E-01 -6.14E-06 -1.85E-05 -7.64E-06 -5.00E-02 -3.03E-06 -7.25E-06 -3.80E-06 0.00E+00 4.86E-07 4.29E-07 4.66E-07 2.00E-01 1.28E-05 8.80E-06 1.54E-05 4.00E-01 2.43E-05 1.66E-05 2.92E-05 6.00E-01 3.48E-05 2.39E-05 4.20E-05 8.00E-01 4.45E-05 3.06E-05 5.37E-05 1.00E+00 5.33E-05 3.67E-05 6.43E-05 1.20E+00 6.13E-05 4.22E-05 7.39E-05 1.40E+00 6.83E-05 4.72E-05 8.25E-05 1.60E+00 7.43E-05 5.15E-05 8.99E-05 1.80E+00 7.94E-05 5.51E-05 9.64E-05 2.00E+00 8.35E-05 5.80E-05 1.02E-04 2.05E+00 8.44E-05 5.86E-05 1.03E-04 2.10E+00 8.52E-05 5.92E-05 1.04E-04 2.15E+00 8.59E-05 5.96E-05 1.05E-04 2.20E+00 8.66E-05 6.00E-05 1.06E-04 2.25E+00 8.72E-05 6.03E-05 1.07E-04 2.30E+00 8.77E-05 6.04E-05 1.08E-04 2.35E+00 8.81E-05 8.42E-07 1.08E-04 2.40E+00 8.85E-05 8.23E-07 1.09E-04 2.45E+00 8.88E-05 8.09E-07 1.09E-04 2.50E+00 8.91E-05 7.98E-07 1.10E-04 2.55E+00 8.93E-05 7.90E-07 1.10E-04 2.60E+00 8.94E-05 7.83E-07 1.11E-04 2.65E+00 8.94E-05 7.78E-07 1.11E-04 2.70E+00 8.92E-05 7.74E-07 1.11E-04 2.75E+00 8.80E-05 7.70E-07 1.12E-04 2.80E+00 7.71E-07 7.67E-07 1.12E-04 2.85E+00 7.71E-07 7.65E-07 1.12E-04 2.90E+00 7.71E-07 7.63E-07 1.12E-04 2.95E+00 7.71E-07 7.62E-07 1.12E-04 3.00E+00 7.71E-07 7.60E-07 1.12E-04 3.05E+00 7.71E-07 7.59E-07 1.12E-04 3.10E+00 7.71E-07 7.58E-07 1.12E-04 3.15E+00 7.71E-07 7.57E-07 1.11E-04 3.20E+00 7.71E-07 7.57E-07 7.20E-07 3.25E+00 7.71E-07 7.56E-07 7.20E-07 3.30E+00 7.71E-07 7.56E-07 7.20E-07 3.35E+00 7.71E-07 7.55E-07 7.20E-07 3.40E+00 7.71E-07 7.55E-07 7.20E-07 3.45E+00 7.71E-07 7.54E-07 7.20E-07 3.50E+00 7.71E-07 7.54E-07 7.20E-07 3.55E+00 7.71E-07 7.54E-07 7.20E-07 3.60E+00 7.71E-07 7.54E-07 7.20E-07 3.65E+00 7.71E-07 7.53E-07 7.20E-07 3.70E+00 7.71E-07 7.53E-07 7.20E-07 3.75E+00 7.71E-07 7.53E-07 7.20E-07 3.80E+00 7.71E-07 7.53E-07 7.20E-07 3.85E+00 7.71E-07 7.53E-07 7.20E-07 3.90E+00 7.71E-07 7.53E-07 7.20E-07 3.95E+00 7.71E-07 7.53E-07 7.20E-07 4.00E+00 7.71E-07 7.53E-07 7.20E-07 4.50E+00 7.71E-07 7.53E-07 7.20E-07 5.00E+00 7.71E-07 7.53E-07 7.20E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.71E-07 7.53E-07 7.20E-07 -4.50E+00 7.71E-07 7.53E-07 7.20E-07 -4.00E+00 7.71E-07 7.53E-07 7.20E-07 -3.50E+00 7.71E-07 7.53E-07 7.20E-07 -3.00E+00 7.71E-07 7.53E-07 7.20E-07 -2.50E+00 7.71E-07 7.53E-07 7.20E-07 -2.00E+00 7.71E-07 7.53E-07 7.20E-07 -1.50E+00 7.71E-07 7.53E-07 7.20E-07 -1.00E+00 7.71E-07 7.53E-07 7.20E-07 -5.00E-01 7.71E-07 7.53E-07 7.20E-07 0.00E+00 7.71E-07 7.53E-07 7.20E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -2.02E-04 -1.41E-04 -2.88E-04 -4.80E+00 -2.02E-04 -1.40E-04 -2.88E-04 -4.60E+00 -2.01E-04 -1.41E-04 -2.87E-04 -4.40E+00 -2.01E-04 -1.50E-04 -2.87E-04 -4.20E+00 -2.02E-04 -1.62E-04 -2.86E-04 -4.00E+00 -2.18E-04 -1.73E-04 -2.86E-04 -3.80E+00 -2.37E-04 -1.88E-04 -3.09E-04 -3.60E+00 -2.59E-04 -2.04E-04 -3.38E-04 -3.40E+00 -2.84E-04 -2.24E-04 -3.72E-04 -3.20E+00 -3.15E-04 -2.47E-04 -4.15E-04 -3.00E+00 -3.53E-04 -2.75E-04 -4.68E-04 -2.80E+00 -4.02E-04 -3.11E-04 -5.35E-04 -2.60E+00 -4.64E-04 -3.55E-04 -6.25E-04 -2.40E+00 -5.48E-04 -4.13E-04 -7.48E-04 -2.20E+00 -6.65E-04 -4.90E-04 -9.25E-04 -2.00E+00 -8.35E-04 -5.96E-04 -1.20E-03 -1.90E+00 -9.52E-04 -6.65E-04 -1.39E-03 -1.80E+00 -1.10E-03 -7.47E-04 -1.65E-03 -1.70E+00 -1.28E-03 -8.45E-04 -2.00E-03 -1.60E+00 -1.52E-03 -9.64E-04 -2.47E-03 -1.50E+00 -1.83E-03 -1.11E-03 -3.12E-03 -1.40E+00 -2.22E-03 -1.28E-03 -3.96E-03 -1.30E+00 -2.69E-03 -1.47E-03 -4.99E-03 -1.20E+00 -3.23E-03 -1.70E-03 -6.21E-03 -1.10E+00 -3.88E-03 -1.95E-03 -7.84E-03 -1.00E+00 -4.71E-03 -2.23E-03 -1.07E-02 -9.50E-01 -5.28E-03 -2.39E-03 -1.31E-02 -9.00E-01 -6.02E-03 -2.57E-03 -1.56E-02 -8.50E-01 -7.00E-03 -2.77E-03 -1.73E-02 -8.00E-01 -8.23E-03 -3.01E-03 -1.76E-02 -7.50E-01 -9.53E-03 -3.30E-03 -1.68E-02 -7.00E-01 -1.05E-02 -3.65E-03 -1.58E-02 -6.50E-01 -1.08E-02 -4.06E-03 -1.46E-02 -6.00E-01 -1.05E-02 -4.51E-03 -1.34E-02 -5.50E-01 -9.90E-03 -4.92E-03 -1.22E-02 -5.00E-01 -9.17E-03 -5.17E-03 -1.10E-02 -4.50E-01 -8.39E-03 -5.15E-03 -9.85E-03 -4.00E-01 -7.57E-03 -4.87E-03 -8.69E-03 -3.50E-01 -6.73E-03 -4.40E-03 -7.56E-03 -3.00E-01 -5.87E-03 -3.82E-03 -6.43E-03 -2.50E-01 -4.98E-03 -3.20E-03 -5.32E-03 -2.00E-01 -4.07E-03 -2.56E-03 -4.23E-03 -1.50E-01 -3.12E-03 -1.92E-03 -3.15E-03 -1.00E-01 -2.13E-03 -1.27E-03 -2.08E-03 -5.00E-02 -1.10E-03 -6.33E-04 -1.03E-03 0.00E+00 1.43E-19 8.87E-22 -5.90E-12 1.00E-01 1.60E-03 1.16E-03 2.07E-03 2.00E-01 3.08E-03 2.24E-03 3.98E-03 3.00E-01 4.45E-03 3.24E-03 5.75E-03 4.00E-01 5.71E-03 4.16E-03 7.37E-03 5.00E-01 6.85E-03 5.00E-03 8.85E-03 6.00E-01 7.88E-03 5.76E-03 1.02E-02 7.00E-01 8.81E-03 6.45E-03 1.14E-02 8.00E-01 9.63E-03 7.06E-03 1.24E-02 9.00E-01 1.04E-02 7.60E-03 1.34E-02 1.00E+00 1.10E-02 8.06E-03 1.42E-02 1.10E+00 1.15E-02 8.46E-03 1.48E-02 1.20E+00 1.19E-02 8.79E-03 1.54E-02 1.30E+00 1.23E-02 9.06E-03 1.58E-02 1.40E+00 1.25E-02 9.26E-03 1.61E-02 1.50E+00 1.27E-02 9.43E-03 1.63E-02 1.60E+00 1.29E-02 9.58E-03 1.64E-02 1.70E+00 1.31E-02 9.70E-03 1.65E-02 1.80E+00 1.32E-02 9.82E-03 1.67E-02 1.90E+00 1.33E-02 9.92E-03 1.67E-02 2.00E+00 1.34E-02 1.00E-02 1.68E-02 2.40E+00 1.37E-02 1.03E-02 1.70E-02 2.80E+00 1.39E-02 1.06E-02 1.72E-02 3.20E+00 1.41E-02 1.07E-02 1.73E-02 3.60E+00 1.42E-02 1.09E-02 1.74E-02 4.00E+00 1.44E-02 1.10E-02 1.75E-02 4.40E+00 1.45E-02 1.12E-02 1.76E-02 4.60E+00 1.45E-02 1.12E-02 1.77E-02 4.80E+00 1.46E-02 1.13E-02 1.77E-02 5.00E+00 1.46E-02 1.13E-02 1.77E-02 5.20E+00 1.47E-02 1.14E-02 1.78E-02 5.40E+00 1.47E-02 1.14E-02 1.78E-02 5.60E+00 1.48E-02 1.15E-02 1.79E-02 5.80E+00 1.49E-02 1.16E-02 1.80E-02 6.00E+00 1.50E-02 1.16E-02 1.81E-02 6.20E+00 1.51E-02 1.17E-02 1.82E-02 6.40E+00 1.52E-02 1.17E-02 1.83E-02 6.60E+00 1.54E-02 1.18E-02 1.84E-02 6.80E+00 1.55E-02 1.19E-02 1.85E-02 7.00E+00 1.57E-02 1.20E-02 1.86E-02 7.20E+00 1.58E-02 1.20E-02 1.87E-02 7.40E+00 1.59E-02 1.21E-02 1.88E-02 7.60E+00 1.61E-02 1.22E-02 1.90E-02 7.80E+00 1.63E-02 1.23E-02 1.92E-02 8.00E+00 1.65E-02 1.24E-02 1.94E-02 8.20E+00 1.68E-02 1.25E-02 1.97E-02 8.40E+00 1.70E-02 1.26E-02 1.99E-02 8.60E+00 1.73E-02 1.28E-02 2.02E-02 8.80E+00 1.75E-02 1.30E-02 2.05E-02 9.00E+00 1.78E-02 1.31E-02 2.08E-02 9.20E+00 1.81E-02 1.33E-02 2.10E-02 9.40E+00 1.84E-02 1.35E-02 2.13E-02 9.60E+00 1.87E-02 1.37E-02 2.17E-02 9.80E+00 1.90E-02 1.39E-02 2.20E-02 1.00E+01 1.94E-02 1.42E-02 2.23E-02 | [GND_clamp] | -5.00E+00 -1.49E+00 -1.55E+00 -1.44E+00 -4.50E+00 -1.30E+00 -1.36E+00 -1.26E+00 -4.00E+00 -1.12E+00 -1.18E+00 -1.08E+00 -3.50E+00 -9.39E-01 -9.95E-01 -8.99E-01 -3.00E+00 -7.57E-01 -8.12E-01 -7.19E-01 -2.50E+00 -5.77E-01 -6.31E-01 -5.40E-01 -2.00E+00 -3.99E-01 -4.51E-01 -3.62E-01 -1.50E+00 -2.24E-01 -2.76E-01 -1.88E-01 -1.40E+00 -1.90E-01 -2.41E-01 -1.54E-01 -1.30E+00 -1.57E-01 -2.08E-01 -1.21E-01 -1.20E+00 -1.24E-01 -1.74E-01 -8.88E-02 -1.10E+00 -9.27E-02 -1.42E-01 -5.82E-02 -1.00E+00 -6.29E-02 -1.11E-01 -3.07E-02 -9.50E-01 -4.90E-02 -9.55E-02 -1.92E-02 -9.00E-01 -3.61E-02 -8.09E-02 -1.01E-02 -8.50E-01 -2.47E-02 -6.68E-02 -4.22E-03 -8.00E-01 -1.52E-02 -5.36E-02 -1.43E-03 -7.50E-01 -8.17E-03 -4.13E-02 -4.28E-04 -7.00E-01 -3.81E-03 -3.03E-02 -1.22E-04 -6.50E-01 -1.58E-03 -2.09E-02 -3.43E-05 -6.00E-01 -6.15E-04 -1.34E-02 -9.59E-06 -5.50E-01 -2.31E-04 -7.87E-03 -2.68E-06 -5.00E-01 -8.60E-05 -4.29E-03 -7.47E-07 -4.50E-01 -3.18E-05 -2.21E-03 -2.08E-07 -4.00E-01 -1.17E-05 -1.09E-03 -5.82E-08 -3.50E-01 -4.32E-06 -5.27E-04 -1.62E-08 -3.00E-01 -1.59E-06 -2.51E-04 -4.53E-09 -2.50E-01 -5.84E-07 -1.18E-04 -1.26E-09 -2.00E-01 -2.13E-07 -5.45E-05 -3.51E-10 -1.50E-01 -7.59E-08 -2.43E-05 -9.64E-11 -1.00E-01 -2.54E-08 -1.00E-05 -2.54E-11 -5.00E-02 -6.85E-09 -3.22E-06 -5.53E-12 0.00E+00 0.00E+00 0.00E+00 0.00E+00 2.00E-01 9.82E-12 9.48E-09 8.81E-15 4.00E-01 1.00E-11 9.96E-09 8.86E-15 6.00E-01 1.00E-11 9.98E-09 8.86E-15 8.00E-01 1.00E-11 9.98E-09 8.86E-15 1.00E+00 1.00E-11 9.98E-09 8.86E-15 1.20E+00 1.00E-11 9.98E-09 8.87E-15 1.40E+00 1.00E-11 9.98E-09 8.87E-15 1.60E+00 1.00E-11 9.98E-09 8.87E-15 1.80E+00 1.00E-11 9.98E-09 8.87E-15 2.00E+00 1.00E-11 9.98E-09 8.87E-15 2.20E+00 1.00E-11 9.98E-09 8.87E-15 2.40E+00 1.00E-11 9.98E-09 8.87E-15 2.60E+00 1.00E-11 9.98E-09 8.87E-15 2.80E+00 1.00E-11 9.98E-09 8.87E-15 3.00E+00 1.00E-11 9.98E-09 8.87E-15 3.20E+00 1.00E-11 9.98E-09 8.87E-15 3.40E+00 1.00E-11 9.98E-09 8.87E-15 3.60E+00 1.00E-11 9.98E-09 8.87E-15 3.80E+00 1.00E-11 9.98E-09 8.87E-15 4.00E+00 1.00E-11 9.98E-09 8.87E-15 4.20E+00 1.00E-11 9.98E-09 8.87E-15 4.40E+00 1.00E-11 9.98E-09 8.87E-15 4.60E+00 1.00E-11 9.98E-09 8.87E-15 4.80E+00 1.00E-11 9.98E-09 8.87E-15 5.00E+00 1.00E-11 9.98E-09 8.87E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.00E-11 9.98E-09 8.87E-15 -4.50E+00 1.00E-11 9.98E-09 8.87E-15 -4.00E+00 1.00E-11 9.98E-09 8.87E-15 -3.50E+00 1.00E-11 9.98E-09 8.87E-15 -3.00E+00 1.00E-11 9.98E-09 8.87E-15 -2.50E+00 1.00E-11 9.98E-09 8.87E-15 -2.00E+00 1.00E-11 9.98E-09 8.87E-15 -1.50E+00 1.00E-11 9.98E-09 8.87E-15 -1.00E+00 1.00E-11 9.98E-09 8.87E-15 -5.00E-01 1.00E-11 9.98E-09 8.87E-15 0.00E+00 1.00E-11 9.98E-09 8.87E-15 | [Ramp] | variable typ min max dV/dt_f 2.93V/87.6ns 2.48V/87.3ns 3.16V/82ns dV/dt_r 2.88V/313.5ns 2.52V/322ns 3.16V/332ns R_load = 1k | | End [Model] IOModel | | End [Component] 32K I2C EEPROM @5V | [End]