|************************************************************************ [IBIS Ver] 3.2 [File name] 24c256ts50v_rev_e.ibs|24c256=abbr chip name,ts=TSSOP,50v=5.0V Vcc [File Rev] 2.0 [Date] 21-September-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C256 rev.E in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 256K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.10E+00 -9.04E-01 -1.28E+00 -4.50E+00 -9.58E-01 -7.93E-01 -1.12E+00 -4.00E+00 -8.20E-01 -6.82E-01 -9.51E-01 -3.50E+00 -6.82E-01 -5.73E-01 -7.86E-01 -3.00E+00 -5.45E-01 -4.63E-01 -6.22E-01 -2.50E+00 -4.09E-01 -3.55E-01 -4.59E-01 -2.00E+00 -2.75E-01 -2.49E-01 -2.98E-01 -1.50E+00 -1.45E-01 -1.46E-01 -1.43E-01 -1.40E+00 -1.20E-01 -1.26E-01 -1.13E-01 -1.30E+00 -9.61E-02 -1.06E-01 -8.44E-02 -1.20E+00 -7.28E-02 -8.76E-02 -5.73E-02 -1.10E+00 -5.10E-02 -6.94E-02 -3.30E-02 -1.00E+00 -3.15E-02 -5.23E-02 -1.39E-02 -9.50E-01 -2.31E-02 -4.42E-02 -7.52E-03 -9.00E-01 -1.58E-02 -3.66E-02 -3.53E-03 -8.50E-01 -1.00E-02 -2.94E-02 -1.48E-03 -8.00E-01 -5.79E-03 -2.29E-02 -5.82E-04 -7.50E-01 -3.09E-03 -1.72E-02 -2.26E-04 -7.00E-01 -1.55E-03 -1.23E-02 -9.01E-05 -6.50E-01 -7.46E-04 -8.42E-03 -3.92E-05 -6.00E-01 -3.53E-04 -5.47E-03 -1.99E-05 -5.50E-01 -1.67E-04 -3.40E-03 -1.24E-05 -5.00E-01 -7.97E-05 -2.03E-03 -9.24E-06 -4.50E-01 -3.92E-05 -1.18E-03 -7.65E-06 -4.00E-01 -2.02E-05 -6.77E-04 -6.62E-06 -3.50E-01 -1.12E-05 -3.82E-04 -5.77E-06 -3.00E-01 -6.70E-06 -2.13E-04 -4.98E-06 -2.50E-01 -4.31E-06 -1.17E-04 -4.18E-06 -2.00E-01 -2.88E-06 -6.32E-05 -3.37E-06 -1.50E-01 -1.87E-06 -3.26E-05 -2.55E-06 -1.00E-01 -1.06E-06 -1.53E-05 -1.71E-06 -5.00E-02 -3.31E-07 -5.40E-06 -8.60E-07 0.00E+00 3.88E-07 4.19E-07 -8.81E-16 2.00E-01 3.21E-06 2.32E-06 3.85E-06 4.00E-01 6.11E-06 4.20E-06 7.52E-06 6.00E-01 9.10E-06 6.04E-06 1.13E-05 8.00E-01 1.22E-05 7.86E-06 1.53E-05 1.00E+00 1.53E-05 9.65E-06 1.94E-05 1.20E+00 1.86E-05 1.14E-05 2.37E-05 1.40E+00 2.19E-05 1.32E-05 2.82E-05 1.60E+00 2.53E-05 1.49E-05 3.28E-05 1.80E+00 2.88E-05 1.67E-05 3.77E-05 2.00E+00 3.24E-05 4.30E-07 4.26E-05 2.05E+00 3.33E-05 4.30E-07 4.39E-05 2.10E+00 3.42E-05 4.30E-07 4.52E-05 2.15E+00 3.52E-05 4.30E-07 4.65E-05 2.20E+00 3.61E-05 4.30E-07 4.78E-05 2.25E+00 3.70E-05 4.30E-07 4.91E-05 2.30E+00 3.80E-05 4.30E-07 5.05E-05 2.35E+00 3.89E-05 4.30E-07 5.18E-05 2.40E+00 3.98E-05 4.30E-07 5.32E-05 2.45E+00 4.00E-07 4.30E-07 5.45E-05 2.50E+00 4.00E-07 4.30E-07 5.59E-05 2.55E+00 4.00E-07 4.30E-07 5.73E-05 2.60E+00 4.00E-07 4.30E-07 5.87E-05 2.65E+00 4.00E-07 4.30E-07 6.01E-05 2.70E+00 4.00E-07 4.30E-07 6.15E-05 2.75E+00 4.00E-07 4.30E-07 6.30E-05 2.80E+00 4.00E-07 4.30E-07 6.44E-05 2.85E+00 4.00E-07 4.30E-07 6.58E-05 2.90E+00 4.00E-07 4.30E-07 6.71E-05 2.95E+00 4.00E-07 4.30E-07 3.40E-07 3.00E+00 4.00E-07 4.30E-07 3.40E-07 3.05E+00 4.00E-07 4.30E-07 3.40E-07 3.10E+00 4.00E-07 4.30E-07 3.40E-07 3.15E+00 4.00E-07 4.31E-07 3.40E-07 3.20E+00 4.00E-07 4.31E-07 3.40E-07 3.25E+00 4.00E-07 4.31E-07 3.40E-07 3.30E+00 4.00E-07 4.31E-07 3.40E-07 3.35E+00 4.00E-07 4.31E-07 3.40E-07 3.40E+00 4.01E-07 4.31E-07 3.40E-07 3.45E+00 4.01E-07 4.31E-07 3.40E-07 3.50E+00 4.01E-07 4.31E-07 3.40E-07 3.55E+00 4.01E-07 4.31E-07 3.41E-07 3.60E+00 4.01E-07 4.31E-07 3.41E-07 3.65E+00 4.01E-07 4.31E-07 3.41E-07 3.70E+00 4.01E-07 4.32E-07 3.41E-07 3.75E+00 4.01E-07 4.32E-07 3.41E-07 3.80E+00 4.01E-07 4.32E-07 3.41E-07 3.85E+00 4.01E-07 4.32E-07 3.41E-07 3.90E+00 4.02E-07 4.32E-07 3.41E-07 3.95E+00 4.02E-07 4.32E-07 3.41E-07 4.00E+00 4.02E-07 4.32E-07 3.41E-07 4.50E+00 4.03E-07 4.34E-07 3.43E-07 5.00E+00 4.05E-07 4.36E-07 3.44E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 4.18E-07 4.48E-07 3.57E-07 -4.50E+00 4.17E-07 4.46E-07 3.56E-07 -4.00E+00 4.15E-07 4.44E-07 3.54E-07 -3.50E+00 4.13E-07 4.43E-07 3.53E-07 -3.00E+00 4.12E-07 4.41E-07 3.52E-07 -2.50E+00 4.11E-07 4.41E-07 3.51E-07 -2.00E+00 4.11E-07 4.40E-07 3.51E-07 -1.50E+00 4.10E-07 4.40E-07 3.50E-07 -1.00E+00 4.08E-07 4.38E-07 3.48E-07 -5.00E-01 4.07E-07 4.36E-07 3.47E-07 0.00E+00 4.05E-07 4.34E-07 3.45E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.06E+00 -9.36E-01 -1.17E+00 -4.50E+00 -9.29E-01 -8.21E-01 -1.02E+00 -4.00E+00 -7.95E-01 -7.06E-01 -8.68E-01 -3.50E+00 -6.61E-01 -5.91E-01 -7.18E-01 -3.00E+00 -5.28E-01 -4.77E-01 -5.69E-01 -2.50E+00 -3.96E-01 -3.64E-01 -4.21E-01 -2.00E+00 -2.66E-01 -2.54E-01 -2.75E-01 -1.50E+00 -1.40E-01 -1.46E-01 -1.33E-01 -1.40E+00 -1.16E-01 -1.26E-01 -1.06E-01 -1.30E+00 -9.26E-02 -1.06E-01 -8.00E-02 -1.20E+00 -7.01E-02 -8.63E-02 -5.51E-02 -1.10E+00 -4.90E-02 -6.76E-02 -3.26E-02 -1.00E+00 -3.02E-02 -5.00E-02 -1.45E-02 -9.50E-01 -2.20E-02 -4.19E-02 -8.14E-03 -9.00E-01 -1.50E-02 -3.42E-02 -3.95E-03 -8.50E-01 -9.48E-03 -2.71E-02 -1.70E-03 -8.00E-01 -5.47E-03 -2.07E-02 -6.77E-04 -7.50E-01 -2.91E-03 -1.52E-02 -2.63E-04 -7.00E-01 -1.45E-03 -1.06E-02 -1.04E-04 -6.50E-01 -6.99E-04 -7.05E-03 -4.44E-05 -6.00E-01 -3.31E-04 -4.47E-03 -2.19E-05 -5.50E-01 -1.56E-04 -2.72E-03 -1.31E-05 -5.00E-01 -7.49E-05 -1.60E-03 -9.51E-06 -4.50E-01 -3.70E-05 -9.24E-04 -7.75E-06 -4.00E-01 -1.92E-05 -5.25E-04 -6.66E-06 -3.50E-01 -1.07E-05 -2.95E-04 -5.79E-06 -3.00E-01 -6.50E-06 -1.65E-04 -4.98E-06 -2.50E-01 -4.24E-06 -9.07E-05 -4.18E-06 -2.00E-01 -2.85E-06 -4.89E-05 -3.37E-06 -1.50E-01 -1.87E-06 -2.54E-05 -2.55E-06 -1.00E-01 -1.07E-06 -1.19E-05 -1.71E-06 -5.00E-02 -3.48E-07 -4.20E-06 -8.60E-07 0.00E+00 3.64E-07 4.09E-07 3.04E-07 2.00E-01 3.19E-06 2.32E-06 3.83E-06 4.00E-01 6.09E-06 4.19E-06 7.49E-06 6.00E-01 9.07E-06 6.03E-06 1.13E-05 8.00E-01 1.21E-05 7.85E-06 1.53E-05 1.00E+00 1.53E-05 9.64E-06 1.94E-05 1.20E+00 1.85E-05 1.14E-05 2.37E-05 1.40E+00 2.19E-05 1.32E-05 2.82E-05 1.60E+00 2.53E-05 1.49E-05 3.28E-05 1.80E+00 2.88E-05 1.67E-05 3.76E-05 2.00E+00 3.24E-05 4.20E-07 4.26E-05 2.05E+00 3.33E-05 4.20E-07 4.39E-05 2.10E+00 3.42E-05 4.20E-07 4.52E-05 2.15E+00 3.51E-05 4.20E-07 4.65E-05 2.20E+00 3.61E-05 4.20E-07 4.78E-05 2.25E+00 3.70E-05 4.20E-07 4.91E-05 2.30E+00 3.79E-05 4.20E-07 5.04E-05 2.35E+00 3.89E-05 4.20E-07 5.18E-05 2.40E+00 3.98E-05 4.20E-07 5.31E-05 2.45E+00 4.06E-05 4.20E-07 5.45E-05 2.50E+00 3.76E-07 4.20E-07 5.59E-05 2.55E+00 3.76E-07 4.20E-07 5.73E-05 2.60E+00 3.76E-07 4.20E-07 5.87E-05 2.65E+00 3.76E-07 4.20E-07 6.01E-05 2.70E+00 3.76E-07 4.20E-07 6.15E-05 2.75E+00 3.76E-07 4.20E-07 6.29E-05 2.80E+00 3.76E-07 4.20E-07 6.44E-05 2.85E+00 3.76E-07 4.20E-07 6.58E-05 2.90E+00 3.76E-07 4.20E-07 6.71E-05 2.95E+00 3.76E-07 4.20E-07 3.15E-07 3.00E+00 3.76E-07 4.20E-07 3.15E-07 3.05E+00 3.76E-07 4.20E-07 3.15E-07 3.10E+00 3.76E-07 4.20E-07 3.15E-07 3.15E+00 3.76E-07 4.21E-07 3.15E-07 3.20E+00 3.76E-07 4.21E-07 3.15E-07 3.25E+00 3.76E-07 4.21E-07 3.15E-07 3.30E+00 3.76E-07 4.21E-07 3.15E-07 3.35E+00 3.76E-07 4.21E-07 3.15E-07 3.40E+00 3.77E-07 4.21E-07 3.15E-07 3.45E+00 3.77E-07 4.21E-07 3.15E-07 3.50E+00 3.77E-07 4.21E-07 3.15E-07 3.55E+00 3.77E-07 4.21E-07 3.16E-07 3.60E+00 3.77E-07 4.21E-07 3.16E-07 3.65E+00 3.77E-07 4.21E-07 3.16E-07 3.70E+00 3.77E-07 4.22E-07 3.16E-07 3.75E+00 3.77E-07 4.22E-07 3.16E-07 3.80E+00 3.77E-07 4.22E-07 3.16E-07 3.85E+00 3.77E-07 4.22E-07 3.16E-07 3.90E+00 3.78E-07 4.22E-07 3.16E-07 3.95E+00 3.78E-07 4.22E-07 3.16E-07 4.00E+00 3.78E-07 4.22E-07 3.16E-07 4.50E+00 3.79E-07 4.24E-07 3.17E-07 5.00E+00 3.81E-07 4.26E-07 3.19E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.93E-07 4.38E-07 3.31E-07 -4.50E+00 3.92E-07 4.36E-07 3.29E-07 -4.00E+00 3.90E-07 4.34E-07 3.28E-07 -3.50E+00 3.89E-07 4.32E-07 3.27E-07 -3.00E+00 3.87E-07 4.31E-07 3.26E-07 -2.50E+00 3.87E-07 4.30E-07 3.26E-07 -2.00E+00 3.87E-07 4.30E-07 3.26E-07 -1.50E+00 3.86E-07 4.29E-07 3.24E-07 -1.00E+00 3.84E-07 4.27E-07 3.23E-07 -5.00E-01 3.82E-07 4.26E-07 3.21E-07 0.00E+00 3.81E-07 4.24E-07 3.20E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.85E+00 -1.71E+00 -2.01E+00 -4.50E+00 -1.62E+00 -1.50E+00 -1.75E+00 -4.00E+00 -1.38E+00 -1.29E+00 -1.49E+00 -3.50E+00 -1.15E+00 -1.08E+00 -1.23E+00 -3.00E+00 -9.18E-01 -8.68E-01 -9.72E-01 -2.50E+00 -6.88E-01 -6.61E-01 -7.17E-01 -2.00E+00 -4.60E-01 -4.57E-01 -4.64E-01 -1.50E+00 -2.40E-01 -2.60E-01 -2.19E-01 -1.40E+00 -1.97E-01 -2.22E-01 -1.72E-01 -1.30E+00 -1.56E-01 -1.85E-01 -1.27E-01 -1.20E+00 -1.16E-01 -1.49E-01 -8.39E-02 -1.10E+00 -7.92E-02 -1.15E-01 -4.56E-02 -1.00E+00 -4.61E-02 -8.22E-02 -1.66E-02 -9.50E-01 -3.21E-02 -6.72E-02 -7.79E-03 -9.00E-01 -2.04E-02 -5.33E-02 -3.09E-03 -8.50E-01 -1.17E-02 -4.06E-02 -1.09E-03 -8.00E-01 -5.97E-03 -2.95E-02 -3.67E-04 -7.50E-01 -2.78E-03 -2.02E-02 -1.25E-04 -7.00E-01 -1.22E-03 -1.30E-02 -4.52E-05 -6.50E-01 -5.20E-04 -7.85E-03 -1.93E-05 -6.00E-01 -2.21E-04 -4.49E-03 -1.07E-05 -5.50E-01 -9.49E-05 -2.46E-03 -7.69E-06 -5.00E-01 -4.23E-05 -1.32E-03 -6.42E-06 -4.50E-01 -2.03E-05 -6.92E-04 -5.69E-06 -4.00E-01 -1.08E-05 -3.61E-04 -5.10E-06 -3.50E-01 -6.60E-06 -1.88E-04 -4.53E-06 -3.00E-01 -4.50E-06 -9.71E-05 -3.95E-06 -2.50E-01 -3.28E-06 -5.01E-05 -3.34E-06 -2.00E-01 -2.41E-06 -2.55E-05 -2.71E-06 -1.50E-01 -1.67E-06 -1.26E-05 -2.05E-06 -1.00E-01 -9.88E-07 -5.68E-06 -1.38E-06 -5.00E-02 -3.21E-07 -1.87E-06 -6.94E-07 0.00E+00 3.75E-07 4.24E-07 3.14E-07 2.00E-01 3.23E-06 2.33E-06 3.84E-06 4.00E-01 6.17E-06 4.20E-06 7.50E-06 6.00E-01 9.19E-06 6.04E-06 1.13E-05 8.00E-01 1.23E-05 7.86E-06 1.53E-05 1.00E+00 1.55E-05 9.65E-06 1.94E-05 1.20E+00 1.88E-05 1.14E-05 2.37E-05 1.40E+00 2.22E-05 1.32E-05 2.82E-05 1.60E+00 2.56E-05 1.49E-05 3.28E-05 1.80E+00 2.92E-05 1.67E-05 3.76E-05 2.00E+00 3.29E-05 4.35E-07 4.26E-05 2.05E+00 3.38E-05 4.35E-07 4.39E-05 2.10E+00 3.47E-05 4.35E-07 4.52E-05 2.15E+00 3.57E-05 4.35E-07 4.65E-05 2.20E+00 3.66E-05 4.35E-07 4.78E-05 2.25E+00 3.76E-05 4.35E-07 4.91E-05 2.30E+00 3.85E-05 4.35E-07 5.05E-05 2.35E+00 3.95E-05 4.35E-07 5.18E-05 2.40E+00 4.04E-05 4.35E-07 5.32E-05 2.45E+00 4.12E-05 4.35E-07 5.45E-05 2.50E+00 3.87E-07 4.35E-07 5.59E-05 2.55E+00 3.87E-07 4.35E-07 5.73E-05 2.60E+00 3.87E-07 4.35E-07 5.87E-05 2.65E+00 3.87E-07 4.35E-07 6.01E-05 2.70E+00 3.87E-07 4.35E-07 6.15E-05 2.75E+00 3.87E-07 4.35E-07 6.29E-05 2.80E+00 3.87E-07 4.35E-07 6.44E-05 2.85E+00 3.87E-07 4.35E-07 6.58E-05 2.90E+00 3.87E-07 4.35E-07 6.71E-05 2.95E+00 3.87E-07 4.35E-07 3.25E-07 3.00E+00 3.87E-07 4.35E-07 3.25E-07 3.05E+00 3.87E-07 4.35E-07 3.25E-07 3.10E+00 3.87E-07 4.35E-07 3.25E-07 3.15E+00 3.87E-07 4.36E-07 3.25E-07 3.20E+00 3.87E-07 4.36E-07 3.25E-07 3.25E+00 3.87E-07 4.36E-07 3.25E-07 3.30E+00 3.87E-07 4.36E-07 3.25E-07 3.35E+00 3.87E-07 4.36E-07 3.25E-07 3.40E+00 3.88E-07 4.36E-07 3.25E-07 3.45E+00 3.88E-07 4.36E-07 3.25E-07 3.50E+00 3.88E-07 4.36E-07 3.25E-07 3.55E+00 3.88E-07 4.36E-07 3.26E-07 3.60E+00 3.88E-07 4.36E-07 3.26E-07 3.65E+00 3.88E-07 4.37E-07 3.26E-07 3.70E+00 3.88E-07 4.37E-07 3.26E-07 3.75E+00 3.88E-07 4.37E-07 3.26E-07 3.80E+00 3.88E-07 4.37E-07 3.26E-07 3.85E+00 3.88E-07 4.37E-07 3.26E-07 3.90E+00 3.89E-07 4.37E-07 3.26E-07 3.95E+00 3.89E-07 4.37E-07 3.26E-07 4.00E+00 3.89E-07 4.37E-07 3.26E-07 4.50E+00 3.90E-07 4.39E-07 3.27E-07 5.00E+00 3.92E-07 4.41E-07 3.29E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 4.05E-07 4.53E-07 3.41E-07 -4.50E+00 4.03E-07 4.51E-07 3.40E-07 -4.00E+00 4.01E-07 4.50E-07 3.39E-07 -3.50E+00 4.00E-07 4.48E-07 3.37E-07 -3.00E+00 3.99E-07 4.46E-07 3.36E-07 -2.50E+00 3.98E-07 4.46E-07 3.36E-07 -2.00E+00 3.98E-07 4.45E-07 3.36E-07 -1.50E+00 3.97E-07 4.45E-07 3.35E-07 -1.00E+00 3.95E-07 4.43E-07 3.33E-07 -5.00E-01 3.93E-07 4.41E-07 3.32E-07 0.00E+00 3.92E-07 4.39E-07 3.30E-07 | | End [Model] InputModel3 | |**********************Input Model4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.29E+00 -1.12E+00 -1.44E+00 -4.50E+00 -1.13E+00 -9.85E-01 -1.25E+00 -4.00E+00 -9.65E-01 -8.47E-01 -1.07E+00 -3.50E+00 -8.03E-01 -7.09E-01 -8.83E-01 -3.00E+00 -6.42E-01 -5.73E-01 -6.99E-01 -2.50E+00 -4.82E-01 -4.37E-01 -5.17E-01 -2.00E+00 -3.24E-01 -3.03E-01 -3.37E-01 -1.50E+00 -1.71E-01 -1.74E-01 -1.63E-01 -1.40E+00 -1.41E-01 -1.49E-01 -1.30E-01 -1.30E+00 -1.13E-01 -1.25E-01 -9.74E-02 -1.20E+00 -8.51E-02 -1.01E-01 -6.67E-02 -1.10E+00 -5.91E-02 -7.87E-02 -3.89E-02 -1.00E+00 -3.58E-02 -5.74E-02 -1.67E-02 -9.50E-01 -2.57E-02 -4.75E-02 -9.04E-03 -9.00E-01 -1.71E-02 -3.82E-02 -4.19E-03 -8.50E-01 -1.04E-02 -2.96E-02 -1.71E-03 -8.00E-01 -5.67E-03 -2.21E-02 -6.41E-04 -7.50E-01 -2.82E-03 -1.56E-02 -2.33E-04 -7.00E-01 -1.31E-03 -1.05E-02 -8.31E-05 -6.50E-01 -5.81E-04 -6.59E-03 -2.96E-05 -6.00E-01 -2.54E-04 -3.94E-03 -1.05E-05 -5.50E-01 -1.10E-04 -2.25E-03 -3.72E-06 -5.00E-01 -4.72E-05 -1.25E-03 -1.32E-06 -4.50E-01 -2.03E-05 -6.79E-04 -4.68E-07 -4.00E-01 -8.69E-06 -3.64E-04 -1.66E-07 -3.50E-01 -3.72E-06 -1.94E-04 -5.88E-08 -3.00E-01 -1.59E-06 -1.02E-04 -2.08E-08 -2.50E-01 -6.78E-07 -5.32E-05 -7.35E-09 -2.00E-01 -2.85E-07 -2.72E-05 -2.58E-09 -1.50E-01 -1.17E-07 -1.33E-05 -8.88E-10 -1.00E-01 -4.43E-08 -5.97E-06 -2.88E-10 -5.00E-02 -1.33E-08 -2.07E-06 -7.54E-11 0.00E+00 -1.02E-28 5.60E-27 0.00E+00 2.00E-01 1.93E-12 4.31E-10 5.09E-15 4.00E-01 2.00E-12 4.66E-10 5.16E-15 6.00E-01 2.00E-12 4.68E-10 5.16E-15 8.00E-01 2.00E-12 4.69E-10 5.16E-15 1.00E+00 2.00E-12 4.69E-10 5.16E-15 1.20E+00 2.00E-12 4.69E-10 5.22E-15 1.40E+00 2.00E-12 4.69E-10 5.22E-15 1.60E+00 2.00E-12 4.69E-10 5.22E-15 1.80E+00 2.00E-12 4.69E-10 5.22E-15 2.00E+00 2.00E-12 4.69E-10 5.22E-15 2.20E+00 2.00E-12 4.69E-10 5.22E-15 2.40E+00 2.00E-12 4.69E-10 5.22E-15 2.60E+00 2.00E-12 4.69E-10 5.22E-15 2.80E+00 2.00E-12 4.69E-10 5.22E-15 3.00E+00 2.00E-12 4.69E-10 5.22E-15 3.20E+00 2.00E-12 4.69E-10 5.22E-15 3.40E+00 2.00E-12 4.69E-10 5.22E-15 3.60E+00 2.00E-12 4.69E-10 5.22E-15 3.80E+00 2.00E-12 4.69E-10 5.22E-15 4.00E+00 2.00E-12 4.69E-10 5.22E-15 4.20E+00 2.00E-12 4.69E-10 5.33E-15 4.40E+00 2.00E-12 4.69E-10 5.33E-15 4.60E+00 2.00E-12 4.69E-10 5.33E-15 4.80E+00 2.00E-12 4.69E-10 5.33E-15 5.00E+00 2.00E-12 4.69E-10 5.33E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.00E-12 4.69E-10 5.33E-15 -4.50E+00 2.00E-12 4.69E-10 5.33E-15 -4.00E+00 2.00E-12 4.69E-10 5.33E-15 -3.50E+00 2.00E-12 4.69E-10 5.33E-15 -3.00E+00 2.00E-12 4.69E-10 5.33E-15 -2.50E+00 2.00E-12 4.69E-10 5.33E-15 -2.00E+00 2.00E-12 4.69E-10 5.33E-15 -1.50E+00 2.00E-12 4.69E-10 5.33E-15 -1.00E+00 2.00E-12 4.69E-10 5.33E-15 -5.00E-01 2.00E-12 4.69E-10 5.33E-15 0.00E+00 2.00E-12 4.69E-10 5.33E-15 | | End [Model] InputModel4 | |**********************InputModel5********************************** | [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.02E+00 -8.58E-01 -1.16E+00 -4.50E+00 -8.91E-01 -7.53E-01 -1.01E+00 -4.00E+00 -7.63E-01 -6.48E-01 -8.66E-01 -3.50E+00 -6.36E-01 -5.44E-01 -7.17E-01 -3.00E+00 -5.09E-01 -4.40E-01 -5.70E-01 -2.50E+00 -3.84E-01 -3.38E-01 -4.23E-01 -2.00E+00 -2.60E-01 -2.37E-01 -2.77E-01 -1.50E+00 -1.39E-01 -1.38E-01 -1.36E-01 -1.40E+00 -1.16E-01 -1.19E-01 -1.09E-01 -1.30E+00 -9.28E-02 -1.01E-01 -8.24E-02 -1.20E+00 -7.08E-02 -8.25E-02 -5.71E-02 -1.10E+00 -5.00E-02 -6.50E-02 -3.39E-02 -1.00E+00 -3.10E-02 -4.83E-02 -1.48E-02 -9.50E-01 -2.26E-02 -4.05E-02 -7.96E-03 -9.00E-01 -1.54E-02 -3.31E-02 -3.57E-03 -8.50E-01 -9.47E-03 -2.62E-02 -1.37E-03 -8.00E-01 -5.22E-03 -1.99E-02 -4.78E-04 -7.50E-01 -2.58E-03 -1.44E-02 -1.65E-04 -7.00E-01 -1.18E-03 -9.85E-03 -6.01E-05 -6.50E-01 -5.12E-04 -6.32E-03 -2.56E-05 -6.00E-01 -2.19E-04 -3.81E-03 -1.41E-05 -5.50E-01 -9.46E-05 -2.17E-03 -1.00E-05 -5.00E-01 -4.22E-05 -1.19E-03 -8.28E-06 -4.50E-01 -2.02E-05 -6.37E-04 -7.27E-06 -4.00E-01 -1.08E-05 -3.35E-04 -6.47E-06 -3.50E-01 -6.54E-06 -1.75E-04 -5.71E-06 -3.00E-01 -4.44E-06 -9.08E-05 -4.95E-06 -2.50E-01 -3.22E-06 -4.69E-05 -4.17E-06 -2.00E-01 -2.35E-06 -2.39E-05 -3.37E-06 -1.50E-01 -1.61E-06 -1.18E-05 -2.55E-06 -1.00E-01 -9.29E-07 -5.31E-06 -1.71E-06 -5.00E-02 -2.63E-07 -1.70E-06 -8.60E-07 0.00E+00 3.82E-07 4.11E-07 3.19E-07 2.00E-01 3.19E-06 2.32E-06 3.84E-06 4.00E-01 6.07E-06 4.19E-06 7.51E-06 6.00E-01 9.03E-06 6.03E-06 1.13E-05 8.00E-01 1.21E-05 7.85E-06 1.53E-05 1.00E+00 1.52E-05 9.64E-06 1.94E-05 1.20E+00 1.84E-05 1.14E-05 2.37E-05 1.40E+00 2.17E-05 1.32E-05 2.82E-05 1.60E+00 2.51E-05 1.49E-05 3.28E-05 1.80E+00 2.86E-05 1.67E-05 3.76E-05 2.00E+00 3.22E-05 1.84E-05 4.26E-05 2.05E+00 3.31E-05 4.22E-07 4.39E-05 2.10E+00 3.40E-05 4.22E-07 4.52E-05 2.15E+00 3.49E-05 4.22E-07 4.65E-05 2.20E+00 3.58E-05 4.22E-07 4.78E-05 2.25E+00 3.67E-05 4.22E-07 4.91E-05 2.30E+00 3.77E-05 4.22E-07 5.05E-05 2.35E+00 3.86E-05 4.22E-07 5.18E-05 2.40E+00 3.95E-05 4.22E-07 5.32E-05 2.45E+00 4.04E-05 4.22E-07 5.45E-05 2.50E+00 3.94E-07 4.22E-07 5.59E-05 2.55E+00 3.94E-07 4.22E-07 5.73E-05 2.60E+00 3.94E-07 4.22E-07 5.87E-05 2.65E+00 3.94E-07 4.22E-07 6.01E-05 2.70E+00 3.94E-07 4.22E-07 6.15E-05 2.75E+00 3.94E-07 4.22E-07 6.29E-05 2.80E+00 3.94E-07 4.22E-07 6.44E-05 2.85E+00 3.94E-07 4.22E-07 6.58E-05 2.90E+00 3.94E-07 4.22E-07 6.71E-05 2.95E+00 3.94E-07 4.22E-07 3.30E-07 3.00E+00 3.94E-07 4.22E-07 3.30E-07 3.05E+00 3.94E-07 4.22E-07 3.30E-07 3.10E+00 3.94E-07 4.22E-07 3.30E-07 3.15E+00 3.94E-07 4.23E-07 3.30E-07 3.20E+00 3.94E-07 4.23E-07 3.30E-07 3.25E+00 3.94E-07 4.23E-07 3.30E-07 3.30E+00 3.94E-07 4.23E-07 3.30E-07 3.35E+00 3.94E-07 4.23E-07 3.30E-07 3.40E+00 3.95E-07 4.23E-07 3.30E-07 3.45E+00 3.95E-07 4.23E-07 3.30E-07 3.50E+00 3.95E-07 4.23E-07 3.30E-07 3.55E+00 3.95E-07 4.23E-07 3.31E-07 3.60E+00 3.95E-07 4.23E-07 3.31E-07 3.65E+00 3.95E-07 4.23E-07 3.31E-07 3.70E+00 3.95E-07 4.24E-07 3.31E-07 3.75E+00 3.95E-07 4.24E-07 3.31E-07 3.80E+00 3.95E-07 4.24E-07 3.31E-07 3.85E+00 3.95E-07 4.24E-07 3.31E-07 3.90E+00 3.96E-07 4.24E-07 3.31E-07 3.95E+00 3.96E-07 4.24E-07 3.31E-07 4.00E+00 3.96E-07 4.24E-07 3.31E-07 4.50E+00 3.97E-07 4.26E-07 3.32E-07 5.00E+00 3.99E-07 4.28E-07 3.34E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 4.12E-07 4.40E-07 3.47E-07 -4.50E+00 4.10E-07 4.38E-07 3.45E-07 -4.00E+00 4.09E-07 4.36E-07 3.44E-07 -3.50E+00 4.07E-07 4.34E-07 3.42E-07 -3.00E+00 4.06E-07 4.33E-07 3.42E-07 -2.50E+00 4.05E-07 4.32E-07 3.41E-07 -2.00E+00 4.05E-07 4.32E-07 3.41E-07 -1.50E+00 4.04E-07 4.31E-07 3.40E-07 -1.00E+00 4.02E-07 4.29E-07 3.38E-07 -5.00E-01 4.01E-07 4.28E-07 3.37E-07 0.00E+00 3.99E-07 4.26E-07 3.35E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -3.01E-04 -1.98E-04 -3.32E-04 -4.80E+00 -3.17E-04 -2.08E-04 -3.51E-04 -4.60E+00 -3.35E-04 -2.19E-04 -3.71E-04 -4.40E+00 -3.55E-04 -2.32E-04 -3.94E-04 -4.20E+00 -3.78E-04 -2.46E-04 -4.19E-04 -4.00E+00 -4.04E-04 -2.62E-04 -4.48E-04 -3.80E+00 -4.34E-04 -2.81E-04 -4.83E-04 -3.60E+00 -4.67E-04 -3.02E-04 -5.21E-04 -3.40E+00 -5.08E-04 -3.27E-04 -5.67E-04 -3.20E+00 -5.56E-04 -3.56E-04 -6.22E-04 -3.00E+00 -6.13E-04 -3.91E-04 -6.89E-04 -2.80E+00 -6.84E-04 -4.33E-04 -7.72E-04 -2.60E+00 -7.73E-04 -4.86E-04 -8.76E-04 -2.40E+00 -8.88E-04 -5.53E-04 -1.01E-03 -2.20E+00 -1.04E-03 -6.40E-04 -1.20E-03 -2.00E+00 -1.26E-03 -7.60E-04 -1.47E-03 -1.90E+00 -1.41E-03 -8.37E-04 -1.65E-03 -1.80E+00 -1.59E-03 -9.31E-04 -1.89E-03 -1.70E+00 -1.82E-03 -1.05E-03 -2.20E-03 -1.60E+00 -2.13E-03 -1.19E-03 -2.62E-03 -1.50E+00 -2.54E-03 -1.38E-03 -3.22E-03 -1.40E+00 -3.14E-03 -1.63E-03 -4.15E-03 -1.30E+00 -4.04E-03 -1.97E-03 -5.70E-03 -1.20E+00 -5.47E-03 -2.43E-03 -8.53E-03 -1.10E+00 -7.77E-03 -3.08E-03 -1.39E-02 -1.00E+00 -1.11E-02 -3.93E-03 -2.20E-02 -9.50E-01 -1.30E-02 -4.42E-03 -2.67E-02 -9.00E-01 -1.49E-02 -4.91E-03 -3.19E-02 -8.50E-01 -1.68E-02 -5.37E-03 -3.62E-02 -8.00E-01 -1.89E-02 -5.78E-03 -3.79E-02 -7.50E-01 -2.11E-02 -6.15E-03 -3.70E-02 -7.00E-01 -2.27E-02 -6.50E-03 -3.49E-02 -6.50E-01 -2.29E-02 -6.86E-03 -3.25E-02 -6.00E-01 -2.19E-02 -7.24E-03 -3.00E-02 -5.50E-01 -2.02E-02 -7.61E-03 -2.75E-02 -5.00E-01 -1.84E-02 -7.85E-03 -2.50E-02 -4.50E-01 -1.65E-02 -7.76E-03 -2.25E-02 -4.00E-01 -1.46E-02 -7.28E-03 -2.00E-02 -3.50E-01 -1.27E-02 -6.50E-03 -1.74E-02 -3.00E-01 -1.08E-02 -5.57E-03 -1.49E-02 -2.50E-01 -8.91E-03 -4.58E-03 -1.24E-02 -2.00E-01 -7.06E-03 -3.59E-03 -9.87E-03 -1.50E-01 -5.23E-03 -2.63E-03 -7.36E-03 -1.00E-01 -3.44E-03 -1.70E-03 -4.87E-03 -5.00E-02 -1.70E-03 -8.20E-04 -2.42E-03 0.00E+00 -3.78E-20 -3.88E-23 3.39E-20 1.00E-01 4.26E-03 2.84E-03 5.82E-03 2.00E-01 8.16E-03 5.45E-03 1.11E-02 3.00E-01 1.17E-02 7.81E-03 1.59E-02 4.00E-01 1.49E-02 9.94E-03 2.03E-02 5.00E-01 1.77E-02 1.18E-02 2.41E-02 6.00E-01 2.02E-02 1.35E-02 2.75E-02 7.00E-01 2.24E-02 1.50E-02 3.04E-02 8.00E-01 2.42E-02 1.62E-02 3.29E-02 9.00E-01 2.58E-02 1.72E-02 3.50E-02 1.00E+00 2.70E-02 1.80E-02 3.66E-02 1.10E+00 2.79E-02 1.86E-02 3.78E-02 1.20E+00 2.87E-02 1.91E-02 3.87E-02 1.30E+00 2.92E-02 1.94E-02 3.93E-02 1.40E+00 2.97E-02 1.97E-02 3.98E-02 1.50E+00 3.01E-02 2.00E-02 4.02E-02 1.60E+00 3.05E-02 2.03E-02 4.05E-02 1.70E+00 3.08E-02 2.05E-02 4.08E-02 1.80E+00 3.11E-02 2.08E-02 4.10E-02 1.90E+00 3.13E-02 2.10E-02 4.12E-02 2.00E+00 3.15E-02 2.11E-02 4.14E-02 2.40E+00 3.23E-02 2.18E-02 4.20E-02 2.80E+00 3.28E-02 2.23E-02 4.25E-02 3.20E+00 3.33E-02 2.27E-02 4.28E-02 3.60E+00 3.36E-02 2.31E-02 4.31E-02 4.00E+00 3.40E-02 2.35E-02 4.34E-02 4.40E+00 3.43E-02 2.38E-02 4.37E-02 4.80E+00 3.46E-02 2.41E-02 4.39E-02 5.00E+00 3.47E-02 2.42E-02 4.41E-02 5.20E+00 3.49E-02 2.44E-02 4.42E-02 5.40E+00 3.50E-02 2.45E-02 4.43E-02 5.60E+00 3.51E-02 2.46E-02 4.44E-02 5.80E+00 3.52E-02 2.48E-02 4.45E-02 6.00E+00 3.54E-02 2.49E-02 4.46E-02 6.20E+00 3.55E-02 2.50E-02 4.47E-02 6.40E+00 3.56E-02 2.51E-02 4.49E-02 6.60E+00 3.58E-02 2.53E-02 4.50E-02 6.80E+00 3.59E-02 2.54E-02 4.53E-02 7.00E+00 3.62E-02 2.56E-02 4.56E-02 7.20E+00 3.65E-02 2.58E-02 4.59E-02 7.40E+00 3.68E-02 2.61E-02 4.62E-02 7.60E+00 3.72E-02 2.64E-02 4.66E-02 7.80E+00 3.76E-02 2.67E-02 4.73E-02 8.00E+00 3.81E-02 2.71E-02 4.80E-02 8.20E+00 3.87E-02 2.74E-02 4.87E-02 8.40E+00 3.94E-02 2.78E-02 4.94E-02 8.60E+00 4.01E-02 2.82E-02 5.02E-02 8.80E+00 4.07E-02 2.86E-02 5.10E-02 9.00E+00 4.15E-02 2.90E-02 5.18E-02 9.20E+00 4.22E-02 2.95E-02 5.27E-02 9.40E+00 4.30E-02 3.00E-02 5.36E-02 9.60E+00 4.38E-02 3.05E-02 5.45E-02 9.80E+00 4.47E-02 3.10E-02 5.55E-02 1.00E+01 4.56E-02 3.16E-02 5.65E-02 | [GND_clamp] | -5.00E+00 -1.61E+00 -1.35E+00 -1.86E+00 -4.50E+00 -1.42E+00 -1.19E+00 -1.63E+00 -4.00E+00 -1.22E+00 -1.03E+00 -1.39E+00 -3.50E+00 -1.02E+00 -8.70E-01 -1.16E+00 -3.00E+00 -8.26E-01 -7.12E-01 -9.30E-01 -2.50E+00 -6.31E-01 -5.55E-01 -7.00E-01 -2.00E+00 -4.39E-01 -3.99E-01 -4.71E-01 -1.50E+00 -2.50E-01 -2.47E-01 -2.47E-01 -1.40E+00 -2.13E-01 -2.17E-01 -2.04E-01 -1.30E+00 -1.76E-01 -1.88E-01 -1.61E-01 -1.20E+00 -1.41E-01 -1.59E-01 -1.19E-01 -1.10E+00 -1.06E-01 -1.31E-01 -7.93E-02 -1.00E+00 -7.34E-02 -1.03E-01 -4.32E-02 -9.50E-01 -5.80E-02 -9.00E-02 -2.76E-02 -9.00E-01 -4.36E-02 -7.70E-02 -1.50E-02 -8.50E-01 -3.05E-02 -6.45E-02 -6.52E-03 -8.00E-01 -1.94E-02 -5.26E-02 -2.23E-03 -7.50E-01 -1.08E-02 -4.14E-02 -6.57E-04 -7.00E-01 -5.18E-03 -3.12E-02 -1.82E-04 -6.50E-01 -2.17E-03 -2.22E-02 -4.95E-05 -6.00E-01 -8.35E-04 -1.47E-02 -1.34E-05 -5.50E-01 -3.08E-04 -8.94E-03 -3.62E-06 -5.00E-01 -1.12E-04 -5.00E-03 -9.76E-07 -4.50E-01 -4.02E-05 -2.60E-03 -2.63E-07 -4.00E-01 -1.45E-05 -1.28E-03 -7.11E-08 -3.50E-01 -5.19E-06 -6.13E-04 -1.92E-08 -3.00E-01 -1.86E-06 -2.88E-04 -5.17E-09 -2.50E-01 -6.66E-07 -1.33E-04 -1.39E-09 -2.00E-01 -2.37E-07 -6.04E-05 -3.75E-10 -1.50E-01 -8.24E-08 -2.65E-05 -9.97E-11 -1.00E-01 -2.70E-08 -1.07E-05 -2.54E-11 -5.00E-02 -7.14E-09 -3.41E-06 -5.41E-12 0.00E+00 -2.62E-28 6.26E-28 0.00E+00 2.00E-01 9.83E-12 1.41E-08 7.33E-15 4.00E-01 1.00E-11 1.47E-08 7.37E-15 6.00E-01 1.00E-11 1.48E-08 7.37E-15 8.00E-01 1.00E-11 1.48E-08 7.37E-15 1.00E+00 1.00E-11 1.48E-08 7.37E-15 1.20E+00 1.00E-11 1.48E-08 7.37E-15 1.40E+00 1.00E-11 1.48E-08 7.37E-15 1.60E+00 1.00E-11 1.48E-08 7.37E-15 1.80E+00 1.00E-11 1.48E-08 7.37E-15 2.00E+00 1.00E-11 1.48E-08 7.37E-15 2.20E+00 1.00E-11 1.48E-08 7.37E-15 2.40E+00 1.00E-11 1.48E-08 7.37E-15 2.60E+00 1.00E-11 1.48E-08 7.37E-15 2.80E+00 1.00E-11 1.48E-08 7.37E-15 3.00E+00 1.00E-11 1.48E-08 7.37E-15 3.20E+00 1.00E-11 1.48E-08 7.37E-15 3.40E+00 1.00E-11 1.48E-08 7.37E-15 3.60E+00 1.00E-11 1.48E-08 7.37E-15 3.80E+00 1.00E-11 1.48E-08 7.37E-15 4.00E+00 1.00E-11 1.48E-08 7.37E-15 4.20E+00 1.00E-11 1.48E-08 7.37E-15 4.40E+00 1.00E-11 1.48E-08 7.37E-15 4.60E+00 1.00E-11 1.48E-08 7.37E-15 4.80E+00 1.00E-11 1.48E-08 7.37E-15 5.00E+00 1.00E-11 1.48E-08 7.37E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.00E-11 1.48E-08 7.37E-15 -4.50E+00 1.00E-11 1.48E-08 7.37E-15 -4.00E+00 1.00E-11 1.48E-08 7.37E-15 -3.50E+00 1.00E-11 1.48E-08 7.37E-15 -3.00E+00 1.00E-11 1.48E-08 7.37E-15 -2.50E+00 1.00E-11 1.48E-08 7.37E-15 -2.00E+00 1.00E-11 1.48E-08 7.37E-15 -1.50E+00 1.00E-11 1.48E-08 7.37E-15 -1.00E+00 1.00E-11 1.48E-08 7.37E-15 -5.00E-01 1.00E-11 1.48E-08 7.37E-15 0.00E+00 1.00E-11 1.48E-08 7.37E-15 | [Ramp] | variable typ min max dV/dt_f 2.989V/63.9ns 2.696V/69ns 3.271V/63.5ns dV/dt_r 2.996V/312ns 2.698V/330ns 3.276V/310ns R_load = 1k | | End [Model] IOModel | | End [Component] 256K I2C EEPROM @5V | [End]