|************************************************************************ [IBIS Ver] 3.2 [File name] 24c256ts33v_rev_e.ibs|24c256=abbr chip name,ts=TSSOP,33v=3.3V Vcc [File Rev] 2.0 [Date] 21-September-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C256 rev.E in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 256K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.41E-01 -5.40E-01 -7.29E-01 -3.20E+00 -6.13E-01 -5.17E-01 -6.96E-01 -3.10E+00 -5.85E-01 -4.95E-01 -6.63E-01 -3.00E+00 -5.57E-01 -4.72E-01 -6.30E-01 -2.90E+00 -5.29E-01 -4.50E-01 -5.97E-01 -2.80E+00 -5.01E-01 -4.28E-01 -5.63E-01 -2.70E+00 -4.73E-01 -4.05E-01 -5.30E-01 -2.60E+00 -4.45E-01 -3.83E-01 -4.98E-01 -2.50E+00 -4.17E-01 -3.61E-01 -4.65E-01 -2.40E+00 -3.89E-01 -3.39E-01 -4.32E-01 -2.30E+00 -3.62E-01 -3.17E-01 -3.99E-01 -2.20E+00 -3.34E-01 -2.95E-01 -3.67E-01 -2.10E+00 -3.07E-01 -2.73E-01 -3.34E-01 -2.00E+00 -2.80E-01 -2.51E-01 -3.02E-01 -1.90E+00 -2.53E-01 -2.29E-01 -2.70E-01 -1.80E+00 -2.26E-01 -2.08E-01 -2.38E-01 -1.70E+00 -1.99E-01 -1.87E-01 -2.06E-01 -1.60E+00 -1.73E-01 -1.66E-01 -1.75E-01 -1.50E+00 -1.47E-01 -1.45E-01 -1.44E-01 -1.40E+00 -1.21E-01 -1.25E-01 -1.14E-01 -1.30E+00 -9.66E-02 -1.05E-01 -8.52E-02 -1.20E+00 -7.28E-02 -8.54E-02 -5.78E-02 -1.10E+00 -5.06E-02 -6.69E-02 -3.32E-02 -1.00E+00 -3.09E-02 -4.95E-02 -1.40E-02 -9.50E-01 -2.24E-02 -4.14E-02 -7.53E-03 -9.00E-01 -1.51E-02 -3.38E-02 -3.52E-03 -8.50E-01 -9.44E-03 -2.68E-02 -1.47E-03 -8.00E-01 -5.39E-03 -2.05E-02 -5.79E-04 -7.50E-01 -2.84E-03 -1.50E-02 -2.24E-04 -7.00E-01 -1.41E-03 -1.05E-02 -8.90E-05 -6.50E-01 -6.78E-04 -6.97E-03 -3.82E-05 -6.00E-01 -3.21E-04 -4.42E-03 -1.91E-05 -5.50E-01 -1.52E-04 -2.69E-03 -1.17E-05 -5.00E-01 -7.32E-05 -1.59E-03 -8.61E-06 -4.50E-01 -3.64E-05 -9.14E-04 -7.08E-06 -4.00E-01 -1.92E-05 -5.20E-04 -6.12E-06 -3.50E-01 -1.10E-05 -2.93E-04 -5.33E-06 -3.00E-01 -6.85E-06 -1.63E-04 -4.60E-06 -2.50E-01 -4.61E-06 -9.01E-05 -3.87E-06 -2.00E-01 -3.24E-06 -4.88E-05 -3.12E-06 -1.50E-01 -2.25E-06 -2.54E-05 -2.36E-06 -1.00E-01 -1.44E-06 -1.21E-05 -1.59E-06 -5.00E-02 -7.00E-07 -4.50E-06 -7.97E-07 0.00E+00 3.85E-07 4.18E-07 3.32E-07 1.00E-01 1.78E-06 1.37E-06 2.07E-06 2.00E-01 3.20E-06 2.32E-06 3.84E-06 3.00E-01 4.63E-06 3.25E-06 5.65E-06 4.00E-01 6.09E-06 4.18E-06 7.50E-06 5.00E-01 7.56E-06 5.10E-06 9.38E-06 6.00E-01 9.06E-06 6.02E-06 1.13E-05 7.00E-01 1.06E-05 6.92E-06 1.33E-05 8.00E-01 1.21E-05 7.82E-06 1.53E-05 9.00E-01 1.37E-05 8.72E-06 1.73E-05 1.00E+00 1.52E-05 9.61E-06 1.94E-05 1.10E+00 1.68E-05 1.05E-05 2.15E-05 1.20E+00 1.84E-05 1.14E-05 2.36E-05 1.30E+00 2.01E-05 1.22E-05 2.58E-05 1.40E+00 2.17E-05 4.30E-07 2.80E-05 1.50E+00 2.34E-05 4.30E-07 3.03E-05 1.60E+00 2.51E-05 4.30E-07 3.26E-05 1.70E+00 3.99E-07 4.30E-07 3.50E-05 1.80E+00 3.99E-07 4.30E-07 3.74E-05 1.90E+00 3.99E-07 4.30E-07 3.98E-05 2.00E+00 3.99E-07 4.30E-07 3.45E-07 2.10E+00 3.99E-07 4.30E-07 3.45E-07 2.20E+00 3.99E-07 4.30E-07 3.45E-07 2.30E+00 3.99E-07 4.30E-07 3.45E-07 2.40E+00 3.99E-07 4.30E-07 3.45E-07 2.50E+00 3.99E-07 4.30E-07 3.45E-07 2.60E+00 3.99E-07 4.30E-07 3.45E-07 2.70E+00 3.99E-07 4.30E-07 3.45E-07 2.80E+00 3.99E-07 4.30E-07 3.45E-07 2.90E+00 3.99E-07 4.30E-07 3.45E-07 3.00E+00 3.99E-07 4.30E-07 3.45E-07 3.10E+00 3.99E-07 4.30E-07 3.45E-07 3.20E+00 3.99E-07 4.31E-07 3.45E-07 3.30E+00 3.99E-07 4.31E-07 3.45E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.06E-07 4.37E-07 3.52E-07 -3.20E+00 4.06E-07 4.36E-07 3.52E-07 -3.10E+00 4.05E-07 4.36E-07 3.51E-07 -3.00E+00 4.05E-07 4.36E-07 3.51E-07 -2.90E+00 4.05E-07 4.36E-07 3.51E-07 -2.80E+00 4.05E-07 4.36E-07 3.51E-07 -2.70E+00 4.05E-07 4.35E-07 3.51E-07 -2.60E+00 4.05E-07 4.35E-07 3.51E-07 -2.50E+00 4.05E-07 4.35E-07 3.51E-07 -2.40E+00 4.05E-07 4.35E-07 3.51E-07 -2.30E+00 4.05E-07 4.35E-07 3.51E-07 -2.20E+00 4.05E-07 4.35E-07 3.51E-07 -2.10E+00 4.05E-07 4.35E-07 3.51E-07 -2.00E+00 4.05E-07 4.35E-07 3.51E-07 -1.90E+00 4.04E-07 4.35E-07 3.50E-07 -1.80E+00 4.04E-07 4.35E-07 3.50E-07 -1.70E+00 4.04E-07 4.35E-07 3.50E-07 -1.60E+00 4.04E-07 4.34E-07 3.50E-07 -1.50E+00 4.03E-07 4.34E-07 3.49E-07 -1.40E+00 4.03E-07 4.34E-07 3.49E-07 -1.30E+00 4.03E-07 4.33E-07 3.49E-07 -1.20E+00 4.02E-07 4.33E-07 3.48E-07 -1.10E+00 4.02E-07 4.33E-07 3.48E-07 -1.00E+00 4.02E-07 4.32E-07 3.48E-07 -9.00E-01 4.01E-07 4.32E-07 3.48E-07 -8.00E-01 4.01E-07 4.32E-07 3.47E-07 -7.00E-01 4.01E-07 4.32E-07 3.47E-07 -6.00E-01 4.01E-07 4.31E-07 3.47E-07 -5.00E-01 4.00E-07 4.31E-07 3.47E-07 -4.00E-01 4.00E-07 4.31E-07 3.46E-07 -3.00E-01 4.00E-07 4.31E-07 3.46E-07 -2.00E-01 4.00E-07 4.31E-07 3.46E-07 -1.00E-01 4.00E-07 4.30E-07 3.46E-07 0.00E+00 3.99E-07 4.30E-07 3.46E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.32E-01 -5.47E-01 -7.21E-01 -3.20E+00 -6.04E-01 -5.24E-01 -6.88E-01 -3.10E+00 -5.76E-01 -5.01E-01 -6.55E-01 -3.00E+00 -5.49E-01 -4.78E-01 -6.22E-01 -2.90E+00 -5.21E-01 -4.55E-01 -5.89E-01 -2.80E+00 -4.94E-01 -4.33E-01 -5.56E-01 -2.70E+00 -4.66E-01 -4.10E-01 -5.24E-01 -2.60E+00 -4.39E-01 -3.87E-01 -4.91E-01 -2.50E+00 -4.11E-01 -3.65E-01 -4.59E-01 -2.40E+00 -3.84E-01 -3.43E-01 -4.26E-01 -2.30E+00 -3.57E-01 -3.20E-01 -3.94E-01 -2.20E+00 -3.29E-01 -2.98E-01 -3.61E-01 -2.10E+00 -3.02E-01 -2.76E-01 -3.29E-01 -2.00E+00 -2.76E-01 -2.54E-01 -2.97E-01 -1.90E+00 -2.49E-01 -2.32E-01 -2.65E-01 -1.80E+00 -2.22E-01 -2.10E-01 -2.34E-01 -1.70E+00 -1.96E-01 -1.89E-01 -2.03E-01 -1.60E+00 -1.70E-01 -1.67E-01 -1.72E-01 -1.50E+00 -1.45E-01 -1.46E-01 -1.41E-01 -1.40E+00 -1.20E-01 -1.26E-01 -1.12E-01 -1.30E+00 -9.51E-02 -1.06E-01 -8.29E-02 -1.20E+00 -7.17E-02 -8.60E-02 -5.58E-02 -1.10E+00 -4.99E-02 -6.73E-02 -3.17E-02 -1.00E+00 -3.04E-02 -4.97E-02 -1.30E-02 -9.50E-01 -2.20E-02 -4.15E-02 -6.92E-03 -9.00E-01 -1.49E-02 -3.39E-02 -3.19E-03 -8.50E-01 -9.28E-03 -2.68E-02 -1.32E-03 -8.00E-01 -5.30E-03 -2.04E-02 -5.19E-04 -7.50E-01 -2.79E-03 -1.49E-02 -2.02E-04 -7.00E-01 -1.39E-03 -1.04E-02 -8.11E-05 -6.50E-01 -6.66E-04 -6.90E-03 -3.58E-05 -6.00E-01 -3.15E-04 -4.36E-03 -1.86E-05 -5.50E-01 -1.49E-04 -2.65E-03 -1.19E-05 -5.00E-01 -7.19E-05 -1.56E-03 -9.06E-06 -4.50E-01 -3.58E-05 -8.99E-04 -7.58E-06 -4.00E-01 -1.89E-05 -5.11E-04 -6.58E-06 -3.50E-01 -1.08E-05 -2.88E-04 -5.75E-06 -3.00E-01 -6.75E-06 -1.60E-04 -4.96E-06 -2.50E-01 -4.55E-06 -8.85E-05 -4.17E-06 -2.00E-01 -3.19E-06 -4.79E-05 -3.37E-06 -1.50E-01 -2.22E-06 -2.50E-05 -2.54E-06 -1.00E-01 -1.42E-06 -1.19E-05 -1.71E-06 -5.00E-02 -6.92E-07 -4.42E-06 -8.57E-07 0.00E+00 3.63E-07 4.03E-07 3.08E-07 1.00E-01 1.76E-06 1.36E-06 2.05E-06 2.00E-01 3.18E-06 2.30E-06 3.82E-06 3.00E-01 4.61E-06 3.24E-06 5.63E-06 4.00E-01 6.07E-06 4.17E-06 7.47E-06 5.00E-01 7.54E-06 5.09E-06 9.36E-06 6.00E-01 9.03E-06 6.00E-06 1.13E-05 7.00E-01 1.05E-05 6.91E-06 1.32E-05 8.00E-01 1.21E-05 7.81E-06 1.52E-05 9.00E-01 1.36E-05 8.70E-06 1.73E-05 1.00E+00 1.52E-05 9.59E-06 1.93E-05 1.10E+00 1.68E-05 1.05E-05 2.14E-05 1.20E+00 1.84E-05 1.14E-05 2.36E-05 1.30E+00 2.01E-05 1.22E-05 2.58E-05 1.40E+00 2.17E-05 4.15E-07 2.80E-05 1.50E+00 2.34E-05 4.15E-07 3.03E-05 1.60E+00 2.51E-05 4.15E-07 3.26E-05 1.70E+00 3.76E-07 4.15E-07 3.50E-05 1.80E+00 3.76E-07 4.15E-07 3.73E-05 1.90E+00 3.76E-07 4.15E-07 3.98E-05 2.00E+00 3.76E-07 4.15E-07 3.20E-07 2.10E+00 3.76E-07 4.15E-07 3.20E-07 2.20E+00 3.76E-07 4.15E-07 3.20E-07 2.30E+00 3.76E-07 4.15E-07 3.20E-07 2.40E+00 3.76E-07 4.15E-07 3.20E-07 2.50E+00 3.76E-07 4.15E-07 3.20E-07 2.60E+00 3.76E-07 4.15E-07 3.20E-07 2.70E+00 3.76E-07 4.15E-07 3.20E-07 2.80E+00 3.76E-07 4.15E-07 3.20E-07 2.90E+00 3.76E-07 4.15E-07 3.20E-07 3.00E+00 3.76E-07 4.15E-07 3.20E-07 3.10E+00 3.76E-07 4.15E-07 3.20E-07 3.20E+00 3.76E-07 4.16E-07 3.20E-07 3.30E+00 3.76E-07 4.16E-07 3.20E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.82E-07 4.21E-07 3.26E-07 -3.20E+00 3.82E-07 4.21E-07 3.26E-07 -3.10E+00 3.82E-07 4.21E-07 3.26E-07 -3.00E+00 3.82E-07 4.21E-07 3.26E-07 -2.90E+00 3.82E-07 4.21E-07 3.26E-07 -2.80E+00 3.82E-07 4.20E-07 3.26E-07 -2.70E+00 3.82E-07 4.20E-07 3.26E-07 -2.60E+00 3.82E-07 4.20E-07 3.26E-07 -2.50E+00 3.82E-07 4.20E-07 3.26E-07 -2.40E+00 3.81E-07 4.20E-07 3.26E-07 -2.30E+00 3.81E-07 4.20E-07 3.26E-07 -2.20E+00 3.81E-07 4.20E-07 3.26E-07 -2.10E+00 3.81E-07 4.20E-07 3.25E-07 -2.00E+00 3.81E-07 4.20E-07 3.25E-07 -1.90E+00 3.81E-07 4.20E-07 3.25E-07 -1.80E+00 3.81E-07 4.20E-07 3.25E-07 -1.70E+00 3.81E-07 4.19E-07 3.24E-07 -1.60E+00 3.80E-07 4.19E-07 3.24E-07 -1.50E+00 3.80E-07 4.19E-07 3.24E-07 -1.40E+00 3.80E-07 4.19E-07 3.24E-07 -1.30E+00 3.79E-07 4.18E-07 3.23E-07 -1.20E+00 3.79E-07 4.18E-07 3.23E-07 -1.10E+00 3.79E-07 4.18E-07 3.23E-07 -1.00E+00 3.79E-07 4.17E-07 3.23E-07 -9.00E-01 3.78E-07 4.17E-07 3.22E-07 -8.00E-01 3.78E-07 4.17E-07 3.22E-07 -7.00E-01 3.78E-07 4.17E-07 3.22E-07 -6.00E-01 3.78E-07 4.16E-07 3.22E-07 -5.00E-01 3.77E-07 4.16E-07 3.22E-07 -4.00E-01 3.77E-07 4.16E-07 3.21E-07 -3.00E-01 3.77E-07 4.16E-07 3.21E-07 -2.00E-01 3.77E-07 4.16E-07 3.21E-07 -1.00E-01 3.77E-07 4.15E-07 3.21E-07 0.00E+00 3.76E-07 4.15E-07 3.21E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.07E+00 -9.97E-01 -1.12E+00 -3.20E+00 -1.03E+00 -9.55E-01 -1.07E+00 -3.10E+00 -9.80E-01 -9.13E-01 -1.01E+00 -3.00E+00 -9.32E-01 -8.71E-01 -9.64E-01 -2.90E+00 -8.85E-01 -8.29E-01 -9.13E-01 -2.80E+00 -8.38E-01 -7.87E-01 -8.62E-01 -2.70E+00 -7.91E-01 -7.45E-01 -8.12E-01 -2.60E+00 -7.44E-01 -7.03E-01 -7.61E-01 -2.50E+00 -6.97E-01 -6.62E-01 -7.11E-01 -2.40E+00 -6.50E-01 -6.20E-01 -6.61E-01 -2.30E+00 -6.03E-01 -5.79E-01 -6.10E-01 -2.20E+00 -5.57E-01 -5.38E-01 -5.60E-01 -2.10E+00 -5.11E-01 -4.97E-01 -5.11E-01 -2.00E+00 -4.65E-01 -4.56E-01 -4.61E-01 -1.90E+00 -4.19E-01 -4.15E-01 -4.12E-01 -1.80E+00 -3.73E-01 -3.75E-01 -3.63E-01 -1.70E+00 -3.28E-01 -3.35E-01 -3.14E-01 -1.60E+00 -2.84E-01 -2.96E-01 -2.66E-01 -1.50E+00 -2.40E-01 -2.57E-01 -2.19E-01 -1.40E+00 -1.97E-01 -2.19E-01 -1.73E-01 -1.30E+00 -1.55E-01 -1.82E-01 -1.28E-01 -1.20E+00 -1.15E-01 -1.46E-01 -8.54E-02 -1.10E+00 -7.73E-02 -1.11E-01 -4.75E-02 -1.00E+00 -4.45E-02 -7.92E-02 -1.83E-02 -9.50E-01 -3.07E-02 -6.45E-02 -9.12E-03 -9.00E-01 -1.95E-02 -5.08E-02 -3.85E-03 -8.50E-01 -1.12E-02 -3.85E-02 -1.45E-03 -8.00E-01 -5.78E-03 -2.79E-02 -5.17E-04 -7.50E-01 -2.76E-03 -1.91E-02 -1.84E-04 -7.00E-01 -1.25E-03 -1.23E-02 -6.91E-05 -6.50E-01 -5.54E-04 -7.52E-03 -2.95E-05 -6.00E-01 -2.44E-04 -4.37E-03 -1.57E-05 -5.50E-01 -1.09E-04 -2.45E-03 -1.06E-05 -5.00E-01 -5.00E-05 -1.34E-03 -8.51E-06 -4.50E-01 -2.44E-05 -7.27E-04 -7.35E-06 -4.00E-01 -1.31E-05 -3.90E-04 -6.49E-06 -3.50E-01 -7.90E-06 -2.08E-04 -5.71E-06 -3.00E-01 -5.32E-06 -1.11E-04 -4.95E-06 -2.50E-01 -3.86E-06 -5.86E-05 -4.16E-06 -2.00E-01 -2.87E-06 -3.07E-05 -3.36E-06 -1.50E-01 -2.07E-06 -1.56E-05 -2.54E-06 -1.00E-01 -1.36E-06 -7.31E-06 -1.71E-06 -5.00E-02 -6.72E-07 -2.69E-06 -8.57E-07 0.00E+00 3.74E-07 4.13E-07 3.18E-07 1.00E-01 1.78E-06 1.37E-06 2.06E-06 2.00E-01 3.20E-06 2.31E-06 3.83E-06 3.00E-01 4.65E-06 3.25E-06 5.64E-06 4.00E-01 6.11E-06 4.18E-06 7.48E-06 5.00E-01 7.60E-06 5.10E-06 9.37E-06 6.00E-01 9.10E-06 6.01E-06 1.13E-05 7.00E-01 1.06E-05 6.92E-06 1.32E-05 8.00E-01 1.22E-05 7.82E-06 1.52E-05 9.00E-01 1.37E-05 8.71E-06 1.73E-05 1.00E+00 1.53E-05 9.60E-06 1.93E-05 1.10E+00 1.69E-05 1.05E-05 2.15E-05 1.20E+00 1.86E-05 1.14E-05 2.36E-05 1.30E+00 2.02E-05 1.22E-05 2.58E-05 1.40E+00 2.19E-05 4.25E-07 2.80E-05 1.50E+00 2.36E-05 4.25E-07 3.03E-05 1.60E+00 2.52E-05 4.25E-07 3.26E-05 1.70E+00 3.87E-07 4.25E-07 3.50E-05 1.80E+00 3.87E-07 4.25E-07 3.74E-05 1.90E+00 3.87E-07 4.25E-07 3.98E-05 2.00E+00 3.87E-07 4.25E-07 3.30E-07 2.10E+00 3.87E-07 4.25E-07 3.30E-07 2.20E+00 3.87E-07 4.25E-07 3.30E-07 2.30E+00 3.87E-07 4.25E-07 3.30E-07 2.40E+00 3.87E-07 4.25E-07 3.30E-07 2.50E+00 3.87E-07 4.25E-07 3.30E-07 2.60E+00 3.87E-07 4.25E-07 3.30E-07 2.70E+00 3.87E-07 4.25E-07 3.30E-07 2.80E+00 3.87E-07 4.25E-07 3.30E-07 2.90E+00 3.87E-07 4.25E-07 3.30E-07 3.00E+00 3.87E-07 4.25E-07 3.30E-07 3.10E+00 3.87E-07 4.25E-07 3.30E-07 3.20E+00 3.87E-07 4.26E-07 3.30E-07 3.30E+00 3.87E-07 4.26E-07 3.30E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.94E-07 4.32E-07 3.36E-07 -3.20E+00 3.93E-07 4.31E-07 3.36E-07 -3.10E+00 3.93E-07 4.31E-07 3.36E-07 -3.00E+00 3.93E-07 4.31E-07 3.36E-07 -2.90E+00 3.93E-07 4.31E-07 3.36E-07 -2.80E+00 3.93E-07 4.31E-07 3.36E-07 -2.70E+00 3.93E-07 4.30E-07 3.36E-07 -2.60E+00 3.93E-07 4.30E-07 3.36E-07 -2.50E+00 3.93E-07 4.30E-07 3.36E-07 -2.40E+00 3.93E-07 4.30E-07 3.36E-07 -2.30E+00 3.93E-07 4.30E-07 3.36E-07 -2.20E+00 3.93E-07 4.30E-07 3.36E-07 -2.10E+00 3.93E-07 4.30E-07 3.36E-07 -2.00E+00 3.93E-07 4.30E-07 3.35E-07 -1.90E+00 3.92E-07 4.30E-07 3.35E-07 -1.80E+00 3.92E-07 4.30E-07 3.35E-07 -1.70E+00 3.92E-07 4.30E-07 3.35E-07 -1.60E+00 3.91E-07 4.29E-07 3.34E-07 -1.50E+00 3.91E-07 4.29E-07 3.34E-07 -1.40E+00 3.91E-07 4.29E-07 3.34E-07 -1.30E+00 3.90E-07 4.28E-07 3.34E-07 -1.20E+00 3.90E-07 4.28E-07 3.33E-07 -1.10E+00 3.90E-07 4.28E-07 3.33E-07 -1.00E+00 3.90E-07 4.27E-07 3.33E-07 -9.00E-01 3.89E-07 4.27E-07 3.32E-07 -8.00E-01 3.89E-07 4.27E-07 3.32E-07 -7.00E-01 3.89E-07 4.27E-07 3.32E-07 -6.00E-01 3.89E-07 4.26E-07 3.32E-07 -5.00E-01 3.88E-07 4.26E-07 3.32E-07 -4.00E-01 3.88E-07 4.26E-07 3.31E-07 -3.00E-01 3.88E-07 4.26E-07 3.31E-07 -2.00E-01 3.88E-07 4.26E-07 3.31E-07 -1.00E-01 3.88E-07 4.25E-07 3.31E-07 0.00E+00 3.87E-07 4.25E-07 3.31E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.50E-01 -6.69E-01 -8.13E-01 -3.20E+00 -7.17E-01 -6.40E-01 -7.76E-01 -3.10E+00 -6.84E-01 -6.12E-01 -7.39E-01 -3.00E+00 -6.51E-01 -5.84E-01 -7.02E-01 -2.90E+00 -6.19E-01 -5.57E-01 -6.65E-01 -2.80E+00 -5.86E-01 -5.29E-01 -6.29E-01 -2.70E+00 -5.53E-01 -5.01E-01 -5.92E-01 -2.60E+00 -5.20E-01 -4.73E-01 -5.55E-01 -2.50E+00 -4.88E-01 -4.46E-01 -5.18E-01 -2.40E+00 -4.55E-01 -4.18E-01 -4.82E-01 -2.30E+00 -4.23E-01 -3.91E-01 -4.46E-01 -2.20E+00 -3.91E-01 -3.63E-01 -4.09E-01 -2.10E+00 -3.59E-01 -3.36E-01 -3.73E-01 -2.00E+00 -3.27E-01 -3.09E-01 -3.37E-01 -1.90E+00 -2.95E-01 -2.82E-01 -3.01E-01 -1.80E+00 -2.63E-01 -2.55E-01 -2.66E-01 -1.70E+00 -2.32E-01 -2.29E-01 -2.31E-01 -1.60E+00 -2.01E-01 -2.03E-01 -1.96E-01 -1.50E+00 -1.71E-01 -1.77E-01 -1.61E-01 -1.40E+00 -1.41E-01 -1.51E-01 -1.28E-01 -1.30E+00 -1.12E-01 -1.27E-01 -9.53E-02 -1.20E+00 -8.40E-02 -1.03E-01 -6.45E-02 -1.10E+00 -5.79E-02 -7.95E-02 -3.69E-02 -1.00E+00 -3.47E-02 -5.80E-02 -1.52E-02 -9.50E-01 -2.48E-02 -4.80E-02 -8.00E-03 -9.00E-01 -1.64E-02 -3.86E-02 -3.61E-03 -8.50E-01 -9.95E-03 -3.01E-02 -1.44E-03 -8.00E-01 -5.48E-03 -2.25E-02 -5.37E-04 -7.50E-01 -2.77E-03 -1.60E-02 -1.94E-04 -7.00E-01 -1.32E-03 -1.09E-02 -6.93E-05 -6.50E-01 -6.07E-04 -6.96E-03 -2.46E-05 -6.00E-01 -2.74E-04 -4.25E-03 -8.73E-06 -5.50E-01 -1.23E-04 -2.49E-03 -3.10E-06 -5.00E-01 -5.47E-05 -1.42E-03 -1.10E-06 -4.50E-01 -2.43E-05 -7.91E-04 -3.89E-07 -4.00E-01 -1.08E-05 -4.36E-04 -1.38E-07 -3.50E-01 -4.80E-06 -2.38E-04 -4.89E-08 -3.00E-01 -2.12E-06 -1.29E-04 -1.73E-08 -2.50E-01 -9.35E-07 -6.87E-05 -6.12E-09 -2.00E-01 -4.06E-07 -3.59E-05 -2.15E-09 -1.50E-01 -1.71E-07 -1.80E-05 -7.39E-10 -1.00E-01 -6.70E-08 -8.22E-06 -2.40E-10 -5.00E-02 -2.06E-08 -2.90E-06 -6.27E-11 0.00E+00 2.19E-26 3.50E-24 0.00E+00 1.00E-01 2.41E-12 4.44E-10 7.83E-15 2.00E-01 2.88E-12 5.76E-10 8.83E-15 3.00E-01 2.98E-12 6.15E-10 8.88E-15 4.00E-01 3.00E-12 6.27E-10 8.88E-15 5.00E-01 3.00E-12 6.30E-10 8.88E-15 6.00E-01 3.00E-12 6.31E-10 8.88E-15 7.00E-01 3.00E-12 6.31E-10 8.88E-15 8.00E-01 3.00E-12 6.32E-10 8.88E-15 9.00E-01 3.00E-12 6.32E-10 8.88E-15 1.00E+00 3.00E-12 6.32E-10 8.88E-15 1.10E+00 3.00E-12 6.32E-10 8.88E-15 1.20E+00 3.00E-12 6.32E-10 8.88E-15 1.30E+00 3.00E-12 6.32E-10 8.88E-15 1.40E+00 3.00E-12 6.32E-10 8.88E-15 1.50E+00 3.00E-12 6.32E-10 8.88E-15 1.60E+00 3.00E-12 6.32E-10 8.88E-15 1.70E+00 3.00E-12 6.32E-10 8.88E-15 1.80E+00 3.00E-12 6.32E-10 8.88E-15 1.90E+00 3.00E-12 6.32E-10 8.88E-15 2.00E+00 3.00E-12 6.32E-10 8.88E-15 2.10E+00 3.00E-12 6.32E-10 8.88E-15 2.20E+00 3.00E-12 6.32E-10 8.88E-15 2.30E+00 3.00E-12 6.32E-10 8.88E-15 2.40E+00 3.00E-12 6.32E-10 8.88E-15 2.50E+00 3.00E-12 6.32E-10 8.88E-15 2.60E+00 3.00E-12 6.32E-10 8.88E-15 2.70E+00 3.00E-12 6.32E-10 8.88E-15 2.80E+00 3.00E-12 6.32E-10 8.88E-15 2.90E+00 3.00E-12 6.32E-10 8.88E-15 3.00E+00 3.00E-12 6.32E-10 8.88E-15 3.10E+00 3.00E-12 6.32E-10 8.88E-15 3.20E+00 3.00E-12 6.32E-10 8.88E-15 3.30E+00 3.00E-12 6.32E-10 8.88E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.00E-12 6.32E-10 8.88E-15 -3.20E+00 3.00E-12 6.32E-10 8.88E-15 -3.10E+00 3.00E-12 6.32E-10 8.88E-15 -3.00E+00 3.00E-12 6.32E-10 8.88E-15 -2.90E+00 3.00E-12 6.32E-10 8.88E-15 -2.80E+00 3.00E-12 6.32E-10 8.88E-15 -2.70E+00 3.00E-12 6.32E-10 8.88E-15 -2.60E+00 3.00E-12 6.32E-10 8.88E-15 -2.50E+00 3.00E-12 6.32E-10 8.88E-15 -2.40E+00 3.00E-12 6.32E-10 8.88E-15 -2.30E+00 3.00E-12 6.32E-10 8.88E-15 -2.20E+00 3.00E-12 6.32E-10 8.88E-15 -2.10E+00 3.00E-12 6.32E-10 8.88E-15 -2.00E+00 3.00E-12 6.32E-10 8.88E-15 -1.90E+00 3.00E-12 6.32E-10 8.88E-15 -1.80E+00 3.00E-12 6.32E-10 8.88E-15 -1.70E+00 3.00E-12 6.32E-10 8.88E-15 -1.60E+00 3.00E-12 6.32E-10 8.88E-15 -1.50E+00 3.00E-12 6.32E-10 8.88E-15 -1.40E+00 3.00E-12 6.32E-10 8.88E-15 -1.30E+00 3.00E-12 6.32E-10 8.88E-15 -1.20E+00 3.00E-12 6.32E-10 8.88E-15 -1.10E+00 3.00E-12 6.32E-10 8.88E-15 -1.00E+00 3.00E-12 6.32E-10 8.88E-15 -9.00E-01 3.00E-12 6.32E-10 8.88E-15 -8.00E-01 3.00E-12 6.32E-10 8.88E-15 -7.00E-01 3.00E-12 6.32E-10 8.88E-15 -6.00E-01 3.00E-12 6.32E-10 8.88E-15 -5.00E-01 3.00E-12 6.32E-10 8.88E-15 -4.00E-01 3.00E-12 6.32E-10 8.88E-15 -3.00E-01 3.00E-12 6.32E-10 8.88E-15 -2.00E-01 3.00E-12 6.32E-10 8.88E-15 -1.00E-01 3.00E-12 6.32E-10 8.88E-15 0.00E+00 3.00E-12 6.32E-10 8.88E-15 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.92E-01 -5.12E-01 -7.17E-01 -3.20E+00 -5.67E-01 -4.91E-01 -6.85E-01 -3.10E+00 -5.41E-01 -4.70E-01 -6.52E-01 -3.00E+00 -5.15E-01 -4.49E-01 -6.19E-01 -2.90E+00 -4.90E-01 -4.28E-01 -5.87E-01 -2.80E+00 -4.64E-01 -4.07E-01 -5.54E-01 -2.70E+00 -4.38E-01 -3.86E-01 -5.22E-01 -2.60E+00 -4.13E-01 -3.65E-01 -4.89E-01 -2.50E+00 -3.87E-01 -3.44E-01 -4.57E-01 -2.40E+00 -3.62E-01 -3.23E-01 -4.24E-01 -2.30E+00 -3.37E-01 -3.02E-01 -3.92E-01 -2.20E+00 -3.12E-01 -2.82E-01 -3.60E-01 -2.10E+00 -2.86E-01 -2.61E-01 -3.28E-01 -2.00E+00 -2.61E-01 -2.41E-01 -2.96E-01 -1.90E+00 -2.36E-01 -2.20E-01 -2.65E-01 -1.80E+00 -2.12E-01 -2.00E-01 -2.33E-01 -1.70E+00 -1.87E-01 -1.80E-01 -2.02E-01 -1.60E+00 -1.63E-01 -1.60E-01 -1.72E-01 -1.50E+00 -1.39E-01 -1.41E-01 -1.41E-01 -1.40E+00 -1.15E-01 -1.21E-01 -1.12E-01 -1.30E+00 -9.24E-02 -1.02E-01 -8.32E-02 -1.20E+00 -7.02E-02 -8.39E-02 -5.63E-02 -1.10E+00 -4.93E-02 -6.61E-02 -3.22E-02 -1.00E+00 -3.04E-02 -4.93E-02 -1.34E-02 -9.50E-01 -2.21E-02 -4.14E-02 -7.17E-03 -9.00E-01 -1.50E-02 -3.39E-02 -3.33E-03 -8.50E-01 -9.28E-03 -2.69E-02 -1.39E-03 -8.00E-01 -5.18E-03 -2.06E-02 -5.46E-04 -7.50E-01 -2.62E-03 -1.51E-02 -2.12E-04 -7.00E-01 -1.23E-03 -1.05E-02 -8.51E-05 -6.50E-01 -5.56E-04 -6.84E-03 -3.73E-05 -6.00E-01 -2.47E-04 -4.23E-03 -1.92E-05 -5.50E-01 -1.10E-04 -2.48E-03 -1.21E-05 -5.00E-01 -5.08E-05 -1.40E-03 -9.04E-06 -4.50E-01 -2.47E-05 -7.72E-04 -7.46E-06 -4.00E-01 -1.32E-05 -4.18E-04 -6.42E-06 -3.50E-01 -7.92E-06 -2.25E-04 -5.55E-06 -3.00E-01 -5.31E-06 -1.20E-04 -4.73E-06 -2.50E-01 -3.84E-06 -6.34E-05 -3.91E-06 -2.00E-01 -2.84E-06 -3.31E-05 -3.09E-06 -1.50E-01 -2.05E-06 -1.68E-05 -2.25E-06 -1.00E-01 -1.34E-06 -7.85E-06 -1.40E-06 -5.00E-02 -6.64E-07 -2.88E-06 -5.34E-07 0.00E+00 3.81E-07 4.17E-07 3.18E-07 1.00E-01 1.76E-06 1.38E-06 2.06E-06 2.00E-01 3.16E-06 2.34E-06 3.83E-06 3.00E-01 4.58E-06 3.29E-06 5.64E-06 4.00E-01 6.01E-06 4.23E-06 7.48E-06 5.00E-01 7.47E-06 5.16E-06 9.37E-06 6.00E-01 8.94E-06 6.09E-06 1.13E-05 7.00E-01 1.04E-05 7.01E-06 1.32E-05 8.00E-01 1.19E-05 7.92E-06 1.52E-05 9.00E-01 1.35E-05 8.83E-06 1.73E-05 1.00E+00 1.50E-05 9.74E-06 1.93E-05 1.10E+00 1.66E-05 1.06E-05 2.15E-05 1.20E+00 1.82E-05 1.15E-05 2.36E-05 1.30E+00 1.98E-05 1.24E-05 2.58E-05 1.40E+00 2.14E-05 4.30E-07 2.80E-05 1.50E+00 2.31E-05 4.30E-07 3.03E-05 1.60E+00 2.47E-05 4.30E-07 3.26E-05 1.70E+00 3.94E-07 4.30E-07 3.50E-05 1.80E+00 3.94E-07 4.30E-07 3.74E-05 1.90E+00 3.94E-07 4.30E-07 3.98E-05 2.00E+00 3.94E-07 4.30E-07 3.30E-07 2.10E+00 3.94E-07 4.30E-07 3.30E-07 2.20E+00 3.94E-07 4.30E-07 3.30E-07 2.30E+00 3.94E-07 4.30E-07 3.30E-07 2.40E+00 3.94E-07 4.30E-07 3.30E-07 2.50E+00 3.94E-07 4.30E-07 3.30E-07 2.60E+00 3.94E-07 4.30E-07 3.30E-07 2.70E+00 3.94E-07 4.30E-07 3.30E-07 2.80E+00 3.94E-07 4.30E-07 3.30E-07 2.90E+00 3.94E-07 4.30E-07 3.30E-07 3.00E+00 3.94E-07 4.30E-07 3.30E-07 3.10E+00 3.94E-07 4.30E-07 3.30E-07 3.20E+00 3.94E-07 4.31E-07 3.30E-07 3.30E+00 3.94E-07 4.31E-07 3.30E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.01E-07 4.37E-07 3.36E-07 -3.20E+00 4.01E-07 4.36E-07 3.36E-07 -3.10E+00 4.00E-07 4.36E-07 3.36E-07 -3.00E+00 4.00E-07 4.36E-07 3.36E-07 -2.90E+00 4.00E-07 4.36E-07 3.36E-07 -2.80E+00 4.00E-07 4.36E-07 3.36E-07 -2.70E+00 4.00E-07 4.35E-07 3.36E-07 -2.60E+00 4.00E-07 4.35E-07 3.36E-07 -2.50E+00 4.00E-07 4.35E-07 3.36E-07 -2.40E+00 4.00E-07 4.35E-07 3.36E-07 -2.30E+00 4.00E-07 4.35E-07 3.36E-07 -2.20E+00 4.00E-07 4.35E-07 3.36E-07 -2.10E+00 4.00E-07 4.35E-07 3.36E-07 -2.00E+00 4.00E-07 4.35E-07 3.35E-07 -1.90E+00 3.99E-07 4.35E-07 3.35E-07 -1.80E+00 3.99E-07 4.35E-07 3.35E-07 -1.70E+00 3.99E-07 4.35E-07 3.35E-07 -1.60E+00 3.98E-07 4.34E-07 3.34E-07 -1.50E+00 3.98E-07 4.34E-07 3.34E-07 -1.40E+00 3.98E-07 4.34E-07 3.34E-07 -1.30E+00 3.98E-07 4.33E-07 3.34E-07 -1.20E+00 3.97E-07 4.33E-07 3.33E-07 -1.10E+00 3.97E-07 4.33E-07 3.33E-07 -1.00E+00 3.97E-07 4.32E-07 3.33E-07 -9.00E-01 3.96E-07 4.32E-07 3.32E-07 -8.00E-01 3.96E-07 4.32E-07 3.32E-07 -7.00E-01 3.96E-07 4.32E-07 3.32E-07 -6.00E-01 3.96E-07 4.31E-07 3.32E-07 -5.00E-01 3.95E-07 4.31E-07 3.32E-07 -4.00E-01 3.95E-07 4.31E-07 3.31E-07 -3.00E-01 3.95E-07 4.31E-07 3.31E-07 -2.00E-01 3.95E-07 4.31E-07 3.31E-07 -1.00E-01 3.95E-07 4.30E-07 3.31E-07 0.00E+00 3.94E-07 4.30E-07 3.31E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -5.37E-04 -3.38E-04 -6.37E-04 -3.20E+00 -5.62E-04 -3.53E-04 -6.67E-04 -3.10E+00 -5.89E-04 -3.70E-04 -7.01E-04 -3.00E+00 -6.19E-04 -3.88E-04 -7.38E-04 -2.90E+00 -6.52E-04 -4.08E-04 -7.80E-04 -2.80E+00 -6.90E-04 -4.30E-04 -8.26E-04 -2.70E+00 -7.31E-04 -4.55E-04 -8.78E-04 -2.60E+00 -7.78E-04 -4.83E-04 -9.37E-04 -2.50E+00 -8.32E-04 -5.14E-04 -1.00E-03 -2.40E+00 -8.92E-04 -5.49E-04 -1.08E-03 -2.30E+00 -9.63E-04 -5.89E-04 -1.17E-03 -2.20E+00 -1.05E-03 -6.35E-04 -1.28E-03 -2.10E+00 -1.14E-03 -6.89E-04 -1.41E-03 -2.00E+00 -1.26E-03 -7.51E-04 -1.56E-03 -1.90E+00 -1.40E-03 -8.25E-04 -1.76E-03 -1.80E+00 -1.58E-03 -9.14E-04 -2.01E-03 -1.70E+00 -1.80E-03 -1.02E-03 -2.33E-03 -1.60E+00 -2.10E-03 -1.16E-03 -2.77E-03 -1.50E+00 -2.50E-03 -1.32E-03 -3.41E-03 -1.40E+00 -3.07E-03 -1.54E-03 -4.40E-03 -1.30E+00 -3.91E-03 -1.82E-03 -6.06E-03 -1.20E+00 -5.25E-03 -2.18E-03 -9.19E-03 -1.10E+00 -7.45E-03 -2.65E-03 -1.54E-02 -1.00E+00 -1.09E-02 -3.27E-03 -2.47E-02 -9.50E-01 -1.29E-02 -3.63E-03 -2.95E-02 -9.00E-01 -1.51E-02 -4.04E-03 -3.41E-02 -8.50E-01 -1.74E-02 -4.48E-03 -3.77E-02 -8.00E-01 -1.97E-02 -4.97E-03 -3.91E-02 -7.50E-01 -2.17E-02 -5.51E-03 -3.83E-02 -7.00E-01 -2.30E-02 -6.11E-03 -3.62E-02 -6.50E-01 -2.29E-02 -6.75E-03 -3.36E-02 -6.00E-01 -2.18E-02 -7.38E-03 -3.09E-02 -5.50E-01 -2.01E-02 -7.85E-03 -2.82E-02 -5.00E-01 -1.83E-02 -7.98E-03 -2.55E-02 -4.50E-01 -1.63E-02 -7.69E-03 -2.28E-02 -4.00E-01 -1.44E-02 -7.04E-03 -2.02E-02 -3.50E-01 -1.24E-02 -6.20E-03 -1.75E-02 -3.00E-01 -1.05E-02 -5.26E-03 -1.48E-02 -2.50E-01 -8.63E-03 -4.30E-03 -1.22E-02 -2.00E-01 -6.78E-03 -3.35E-03 -9.64E-03 -1.50E-01 -4.99E-03 -2.43E-03 -7.12E-03 -1.00E-01 -3.25E-03 -1.56E-03 -4.66E-03 -5.00E-02 -1.58E-03 -7.46E-04 -2.28E-03 0.00E+00 2.13E-17 1.32E-17 1.75E-19 1.00E-01 4.56E-03 2.84E-03 6.41E-03 2.00E-01 8.68E-03 5.44E-03 1.22E-02 3.00E-01 1.24E-02 7.78E-03 1.73E-02 4.00E-01 1.56E-02 9.88E-03 2.18E-02 5.00E-01 1.84E-02 1.17E-02 2.56E-02 6.00E-01 2.08E-02 1.34E-02 2.88E-02 7.00E-01 2.29E-02 1.48E-02 3.14E-02 8.00E-01 2.45E-02 1.60E-02 3.34E-02 9.00E-01 2.57E-02 1.69E-02 3.48E-02 1.00E+00 2.66E-02 1.77E-02 3.58E-02 1.10E+00 2.72E-02 1.82E-02 3.65E-02 1.20E+00 2.78E-02 1.86E-02 3.71E-02 1.30E+00 2.83E-02 1.90E-02 3.76E-02 1.40E+00 2.86E-02 1.92E-02 3.79E-02 1.50E+00 2.90E-02 1.95E-02 3.83E-02 1.60E+00 2.93E-02 1.97E-02 3.86E-02 1.70E+00 2.95E-02 2.00E-02 3.88E-02 1.80E+00 2.98E-02 2.02E-02 3.90E-02 1.90E+00 3.00E-02 2.03E-02 3.92E-02 2.00E+00 3.02E-02 2.05E-02 3.94E-02 2.10E+00 3.04E-02 2.07E-02 3.96E-02 2.20E+00 3.05E-02 2.08E-02 3.98E-02 2.30E+00 3.07E-02 2.09E-02 3.99E-02 2.40E+00 3.08E-02 2.11E-02 4.01E-02 2.50E+00 3.10E-02 2.12E-02 4.02E-02 3.00E+00 3.16E-02 2.17E-02 4.09E-02 3.50E+00 3.21E-02 2.21E-02 4.14E-02 4.00E+00 3.25E-02 2.25E-02 4.20E-02 4.50E+00 3.29E-02 2.28E-02 4.24E-02 5.00E+00 3.33E-02 2.31E-02 4.29E-02 5.50E+00 3.36E-02 2.34E-02 4.34E-02 6.00E+00 3.40E-02 2.36E-02 4.38E-02 6.50E+00 3.43E-02 2.39E-02 4.43E-02 6.60E+00 3.44E-02 2.39E-02 4.44E-02 | [GND_clamp] | -3.30E+00 -9.57E-01 -8.17E-01 -1.09E+00 -3.20E+00 -9.17E-01 -7.85E-01 -1.04E+00 -3.10E+00 -8.77E-01 -7.53E-01 -9.91E-01 -3.00E+00 -8.37E-01 -7.21E-01 -9.44E-01 -2.90E+00 -7.97E-01 -6.89E-01 -8.97E-01 -2.80E+00 -7.58E-01 -6.57E-01 -8.50E-01 -2.70E+00 -7.18E-01 -6.25E-01 -8.03E-01 -2.60E+00 -6.78E-01 -5.93E-01 -7.56E-01 -2.50E+00 -6.39E-01 -5.61E-01 -7.09E-01 -2.40E+00 -5.99E-01 -5.29E-01 -6.63E-01 -2.30E+00 -5.60E-01 -4.97E-01 -6.16E-01 -2.20E+00 -5.21E-01 -4.66E-01 -5.69E-01 -2.10E+00 -4.81E-01 -4.34E-01 -5.23E-01 -2.00E+00 -4.42E-01 -4.02E-01 -4.77E-01 -1.90E+00 -4.04E-01 -3.71E-01 -4.31E-01 -1.80E+00 -3.65E-01 -3.40E-01 -3.85E-01 -1.70E+00 -3.26E-01 -3.09E-01 -3.39E-01 -1.60E+00 -2.88E-01 -2.78E-01 -2.94E-01 -1.50E+00 -2.50E-01 -2.48E-01 -2.49E-01 -1.40E+00 -2.13E-01 -2.18E-01 -2.05E-01 -1.30E+00 -1.76E-01 -1.88E-01 -1.62E-01 -1.20E+00 -1.40E-01 -1.58E-01 -1.19E-01 -1.10E+00 -1.05E-01 -1.30E-01 -7.93E-02 -1.00E+00 -7.23E-02 -1.02E-01 -4.30E-02 -9.50E-01 -5.69E-02 -8.87E-02 -2.76E-02 -9.00E-01 -4.25E-02 -7.57E-02 -1.51E-02 -8.50E-01 -2.97E-02 -6.32E-02 -6.74E-03 -8.00E-01 -1.88E-02 -5.14E-02 -2.43E-03 -7.50E-01 -1.06E-02 -4.03E-02 -7.63E-04 -7.00E-01 -5.16E-03 -3.03E-02 -2.26E-04 -6.50E-01 -2.24E-03 -2.15E-02 -6.57E-05 -6.00E-01 -9.03E-04 -1.42E-02 -1.90E-05 -5.50E-01 -3.50E-04 -8.75E-03 -5.47E-06 -5.00E-01 -1.34E-04 -4.98E-03 -1.58E-06 -4.50E-01 -5.07E-05 -2.66E-03 -4.54E-07 -4.00E-01 -1.92E-05 -1.36E-03 -1.31E-07 -3.50E-01 -7.26E-06 -6.73E-04 -3.77E-08 -3.00E-01 -2.74E-06 -3.27E-04 -1.09E-08 -2.50E-01 -1.03E-06 -1.57E-04 -3.12E-09 -2.00E-01 -3.84E-07 -7.39E-05 -8.96E-10 -1.50E-01 -1.40E-07 -3.35E-05 -2.54E-10 -1.00E-01 -4.80E-08 -1.40E-05 -6.87E-11 -5.00E-02 -1.32E-08 -4.55E-06 -1.54E-11 0.00E+00 8.68E-26 8.60E-23 0.00E+00 1.00E-01 8.57E-12 1.02E-08 2.42E-14 2.00E-01 9.80E-12 1.26E-08 2.62E-14 3.00E-01 9.97E-12 1.31E-08 2.62E-14 4.00E-01 1.00E-11 1.32E-08 2.62E-14 5.00E-01 1.00E-11 1.33E-08 2.62E-14 6.00E-01 1.00E-11 1.33E-08 2.62E-14 7.00E-01 1.00E-11 1.33E-08 2.62E-14 8.00E-01 1.00E-11 1.33E-08 2.62E-14 9.00E-01 1.00E-11 1.33E-08 2.62E-14 1.00E+00 1.00E-11 1.33E-08 2.62E-14 1.10E+00 1.00E-11 1.33E-08 2.62E-14 1.20E+00 1.00E-11 1.33E-08 2.62E-14 1.30E+00 1.00E-11 1.33E-08 2.62E-14 1.40E+00 1.00E-11 1.33E-08 2.62E-14 1.50E+00 1.00E-11 1.33E-08 2.62E-14 1.60E+00 1.00E-11 1.33E-08 2.62E-14 1.70E+00 1.00E-11 1.33E-08 2.62E-14 1.80E+00 1.00E-11 1.33E-08 2.62E-14 1.90E+00 1.00E-11 1.33E-08 2.62E-14 2.00E+00 1.00E-11 1.33E-08 2.62E-14 2.10E+00 1.00E-11 1.33E-08 2.62E-14 2.20E+00 1.00E-11 1.33E-08 2.62E-14 2.30E+00 1.00E-11 1.33E-08 2.62E-14 2.40E+00 1.00E-11 1.33E-08 2.62E-14 2.50E+00 1.00E-11 1.33E-08 2.62E-14 2.60E+00 1.00E-11 1.33E-08 2.62E-14 2.70E+00 1.00E-11 1.33E-08 2.62E-14 2.80E+00 1.00E-11 1.33E-08 2.62E-14 2.90E+00 1.00E-11 1.33E-08 2.62E-14 3.00E+00 1.00E-11 1.33E-08 2.62E-14 3.10E+00 1.00E-11 1.33E-08 2.62E-14 3.20E+00 1.00E-11 1.33E-08 2.62E-14 3.30E+00 1.00E-11 1.33E-08 2.62E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.00E-11 1.33E-08 2.66E-14 -3.20E+00 1.00E-11 1.33E-08 2.66E-14 -3.10E+00 1.00E-11 1.33E-08 2.66E-14 -3.00E+00 1.00E-11 1.33E-08 2.66E-14 -2.90E+00 1.00E-11 1.33E-08 2.66E-14 -2.80E+00 1.00E-11 1.33E-08 2.66E-14 -2.70E+00 1.00E-11 1.33E-08 2.66E-14 -2.60E+00 1.00E-11 1.33E-08 2.66E-14 -2.50E+00 1.00E-11 1.33E-08 2.66E-14 -2.40E+00 1.00E-11 1.33E-08 2.66E-14 -2.30E+00 1.00E-11 1.33E-08 2.66E-14 -2.20E+00 1.00E-11 1.33E-08 2.66E-14 -2.10E+00 1.00E-11 1.33E-08 2.66E-14 -2.00E+00 1.00E-11 1.33E-08 2.66E-14 -1.90E+00 1.00E-11 1.33E-08 2.66E-14 -1.80E+00 1.00E-11 1.33E-08 2.66E-14 -1.70E+00 1.00E-11 1.33E-08 2.66E-14 -1.60E+00 1.00E-11 1.33E-08 2.66E-14 -1.50E+00 1.00E-11 1.33E-08 2.66E-14 -1.40E+00 1.00E-11 1.33E-08 2.66E-14 -1.30E+00 1.00E-11 1.33E-08 2.66E-14 -1.20E+00 1.00E-11 1.33E-08 2.66E-14 -1.10E+00 1.00E-11 1.33E-08 2.66E-14 -1.00E+00 1.00E-11 1.33E-08 2.66E-14 -9.00E-01 1.00E-11 1.33E-08 2.66E-14 -8.00E-01 1.00E-11 1.33E-08 2.66E-14 -7.00E-01 1.00E-11 1.33E-08 2.66E-14 -6.00E-01 1.00E-11 1.33E-08 2.66E-14 -5.00E-01 1.00E-11 1.33E-08 2.66E-14 -4.00E-01 1.00E-11 1.33E-08 2.62E-14 -3.00E-01 1.00E-11 1.33E-08 2.62E-14 -2.00E-01 1.00E-11 1.33E-08 2.62E-14 -1.00E-01 1.00E-11 1.33E-08 2.62E-14 0.00E+00 1.00E-11 1.33E-08 2.62E-14 | | [Ramp] | variable typ min max dV/dt_f 1.998V/54.5ns 1.808V/56.5ns 2.173V/52.1ns dV/dt_r 2.00V/332ns 1.787V/325ns 2.172V/315ns R_load = 1k | | End [Model] IOModel | | End [Component] 256K I2C EEPROM @3.3V | [End]