|************************************************************************ [IBIS Ver] 3.2 [File name] 24c256_tssop_50.ibs | 24c256=abbr chip name, 50=5.0V Vcc [File Rev] 1.00 [Date] 12-November-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C256 rev.D in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 256K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.09E+00 -9.36E-01 -1.21E+00 -4.80E+00 -1.03E+00 -8.91E-01 -1.15E+00 -4.60E+00 -9.79E-01 -8.47E-01 -1.09E+00 -4.40E+00 -9.26E-01 -8.02E-01 -1.03E+00 -4.20E+00 -8.73E-01 -7.57E-01 -9.67E-01 -4.00E+00 -8.19E-01 -7.13E-01 -9.06E-01 -3.80E+00 -7.66E-01 -6.68E-01 -8.44E-01 -3.60E+00 -7.13E-01 -6.24E-01 -7.83E-01 -3.40E+00 -6.59E-01 -5.79E-01 -7.22E-01 -3.20E+00 -6.06E-01 -5.35E-01 -6.61E-01 -3.00E+00 -5.53E-01 -4.91E-01 -6.01E-01 -2.80E+00 -5.00E-01 -4.46E-01 -5.40E-01 -2.60E+00 -4.47E-01 -4.02E-01 -4.79E-01 -2.40E+00 -3.95E-01 -3.58E-01 -4.19E-01 -2.20E+00 -3.42E-01 -3.15E-01 -3.59E-01 -2.00E+00 -2.90E-01 -2.71E-01 -2.99E-01 -1.80E+00 -2.38E-01 -2.28E-01 -2.39E-01 -1.60E+00 -1.87E-01 -1.85E-01 -1.80E-01 -1.40E+00 -1.36E-01 -1.43E-01 -1.22E-01 -1.20E+00 -8.70E-02 -1.02E-01 -6.62E-02 -1.00E+00 -4.11E-02 -6.25E-02 -1.75E-02 -8.00E-01 -6.81E-03 -2.73E-02 -1.89E-04 -7.00E-01 -9.87E-04 -1.34E-02 -8.71E-06 -6.00E-01 -9.14E-05 -4.41E-03 -7.71E-07 -5.00E-01 -8.07E-06 -9.26E-04 -3.55E-07 -4.00E-01 -8.60E-07 -1.56E-04 -2.65E-07 -3.00E-01 -1.99E-07 -2.49E-05 -1.93E-07 -2.00E-01 -9.69E-08 -3.91E-06 -1.24E-07 -1.00E-01 -4.51E-08 -5.56E-07 -6.02E-08 0.00E+00 3.49E-26 1.12E-26 1.22E-25 1.00E-01 4.31E-08 3.15E-08 5.56E-08 2.00E-01 8.36E-08 6.13E-08 1.07E-07 4.00E-01 1.57E-07 1.16E-07 1.99E-07 6.00E-01 2.21E-07 1.64E-07 2.77E-07 8.00E-01 2.75E-07 2.06E-07 3.41E-07 1.00E+00 3.21E-07 2.43E-07 3.92E-07 1.20E+00 3.58E-07 2.73E-07 4.30E-07 1.40E+00 3.86E-07 2.98E-07 4.56E-07 1.60E+00 4.07E-07 3.17E-07 4.70E-07 1.80E+00 4.20E-07 3.32E-07 4.75E-07 2.00E+00 4.27E-07 3.41E-07 4.76E-07 2.20E+00 4.28E-07 3.46E-07 4.76E-07 2.40E+00 4.28E-07 3.47E-07 4.76E-07 2.60E+00 4.28E-07 3.47E-07 4.77E-07 2.80E+00 4.29E-07 3.47E-07 4.77E-07 3.00E+00 4.29E-07 3.47E-07 4.77E-07 3.20E+00 4.29E-07 3.47E-07 4.77E-07 3.40E+00 4.29E-07 3.47E-07 4.77E-07 3.60E+00 4.29E-07 3.47E-07 4.77E-07 3.80E+00 4.29E-07 3.47E-07 4.77E-07 4.00E+00 4.29E-07 3.48E-07 4.78E-07 4.20E+00 4.29E-07 3.48E-07 4.78E-07 4.40E+00 4.30E-07 3.48E-07 4.78E-07 4.60E+00 4.30E-07 3.48E-07 4.78E-07 4.80E+00 4.30E-07 3.48E-07 4.78E-07 5.00E+00 4.30E-07 3.48E-07 4.78E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.28E-03 3.56E-07 3.16E+00 -4.95E+00 1.57E-03 3.55E-07 6.76E-01 -4.90E+00 9.48E-04 3.54E-07 1.50E-01 -4.85E+00 4.76E-04 3.53E-07 4.71E-02 -4.80E+00 1.89E-04 3.53E-07 2.64E-02 -4.75E+00 6.12E-05 3.52E-07 2.16E-02 -4.70E+00 1.80E-05 3.52E-07 1.98E-02 -4.65E+00 5.31E-06 3.52E-07 1.86E-02 -4.60E+00 1.77E-06 3.51E-07 1.74E-02 -4.55E+00 7.99E-07 3.51E-07 1.63E-02 -4.50E+00 5.33E-07 3.51E-07 1.52E-02 -4.45E+00 4.61E-07 3.51E-07 1.41E-02 -4.40E+00 4.41E-07 3.50E-07 1.31E-02 -4.35E+00 4.35E-07 3.50E-07 1.20E-02 -4.30E+00 4.34E-07 3.50E-07 1.09E-02 -4.25E+00 4.33E-07 3.50E-07 9.81E-03 -4.20E+00 4.33E-07 3.50E-07 8.75E-03 -4.15E+00 4.33E-07 3.50E-07 7.69E-03 -4.10E+00 4.33E-07 3.50E-07 6.65E-03 -4.05E+00 4.33E-07 3.50E-07 5.62E-03 -4.00E+00 4.33E-07 3.50E-07 4.61E-03 -3.95E+00 4.33E-07 3.50E-07 3.63E-03 -3.90E+00 4.33E-07 3.50E-07 2.69E-03 -3.85E+00 4.33E-07 3.50E-07 1.82E-03 -3.80E+00 4.33E-07 3.50E-07 1.05E-03 -3.75E+00 4.33E-07 3.49E-07 4.67E-04 -3.70E+00 4.33E-07 3.49E-07 1.43E-04 -3.65E+00 4.32E-07 3.49E-07 3.22E-05 -3.60E+00 4.32E-07 3.49E-07 6.75E-06 -3.55E+00 4.32E-07 3.49E-07 1.69E-06 -3.50E+00 4.32E-07 3.49E-07 7.12E-07 -3.40E+00 4.32E-07 3.49E-07 4.91E-07 -3.30E+00 4.32E-07 3.49E-07 4.83E-07 -3.20E+00 4.32E-07 3.49E-07 4.82E-07 -3.10E+00 4.32E-07 3.49E-07 4.82E-07 -3.00E+00 4.32E-07 3.49E-07 4.82E-07 -2.90E+00 4.32E-07 3.49E-07 4.82E-07 -2.80E+00 4.32E-07 3.49E-07 4.82E-07 -2.70E+00 4.32E-07 3.49E-07 4.81E-07 -2.60E+00 4.31E-07 3.49E-07 4.81E-07 -2.50E+00 4.31E-07 3.49E-07 4.81E-07 -2.40E+00 4.31E-07 3.49E-07 4.81E-07 -2.30E+00 4.31E-07 3.49E-07 4.81E-07 -2.20E+00 4.31E-07 3.49E-07 4.81E-07 -2.10E+00 4.31E-07 3.49E-07 4.81E-07 -2.00E+00 4.31E-07 3.49E-07 4.81E-07 -1.90E+00 4.31E-07 3.48E-07 4.80E-07 -1.80E+00 4.31E-07 3.48E-07 4.80E-07 -1.70E+00 4.31E-07 3.48E-07 4.80E-07 -1.60E+00 4.31E-07 3.48E-07 4.80E-07 -1.50E+00 4.31E-07 3.48E-07 4.80E-07 -1.40E+00 4.31E-07 3.48E-07 4.80E-07 -1.30E+00 4.31E-07 3.48E-07 4.80E-07 -1.20E+00 4.31E-07 3.48E-07 4.80E-07 -1.10E+00 4.30E-07 3.48E-07 4.80E-07 -1.00E+00 4.30E-07 3.48E-07 4.80E-07 -9.00E-01 4.30E-07 3.48E-07 4.79E-07 -8.00E-01 4.30E-07 3.48E-07 4.79E-07 -7.00E-01 4.30E-07 3.48E-07 4.79E-07 -6.00E-01 4.30E-07 3.48E-07 4.79E-07 -5.00E-01 4.30E-07 3.48E-07 4.79E-07 -4.00E-01 4.30E-07 3.48E-07 4.79E-07 -3.00E-01 4.30E-07 3.48E-07 4.79E-07 -2.00E-01 4.30E-07 3.48E-07 4.79E-07 -1.00E-01 4.30E-07 3.48E-07 4.79E-07 0.00E+00 4.30E-07 3.48E-07 4.79E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.25E+00 -1.09E+00 -1.38E+00 -4.80E+00 -1.19E+00 -1.04E+00 -1.31E+00 -4.60E+00 -1.13E+00 -9.88E-01 -1.24E+00 -4.40E+00 -1.07E+00 -9.36E-01 -1.17E+00 -4.20E+00 -1.00E+00 -8.84E-01 -1.10E+00 -4.00E+00 -9.42E-01 -8.31E-01 -1.03E+00 -3.80E+00 -8.81E-01 -7.79E-01 -9.59E-01 -3.60E+00 -8.19E-01 -7.27E-01 -8.89E-01 -3.40E+00 -7.58E-01 -6.75E-01 -8.20E-01 -3.20E+00 -6.97E-01 -6.23E-01 -7.51E-01 -3.00E+00 -6.35E-01 -5.71E-01 -6.81E-01 -2.80E+00 -5.74E-01 -5.19E-01 -6.12E-01 -2.60E+00 -5.13E-01 -4.68E-01 -5.43E-01 -2.40E+00 -4.53E-01 -4.16E-01 -4.74E-01 -2.20E+00 -3.92E-01 -3.65E-01 -4.06E-01 -2.00E+00 -3.32E-01 -3.14E-01 -3.38E-01 -1.80E+00 -2.72E-01 -2.64E-01 -2.70E-01 -1.60E+00 -2.13E-01 -2.14E-01 -2.03E-01 -1.40E+00 -1.55E-01 -1.64E-01 -1.37E-01 -1.20E+00 -9.86E-02 -1.17E-01 -7.44E-02 -1.00E+00 -4.65E-02 -7.11E-02 -2.00E-02 -8.00E-01 -8.12E-03 -3.09E-02 -3.13E-04 -7.00E-01 -1.38E-03 -1.53E-02 -1.81E-05 -6.00E-01 -1.57E-04 -5.32E-03 -1.39E-06 -5.00E-01 -1.66E-05 -1.27E-03 -3.94E-07 -4.00E-01 -1.90E-06 -2.47E-04 -2.67E-07 -3.00E-01 -3.19E-07 -4.57E-05 -1.93E-07 -2.00E-01 -1.10E-07 -8.22E-06 -1.24E-07 -1.00E-01 -4.64E-08 -1.30E-06 -6.02E-08 0.00E+00 2.61E-22 9.46E-21 -2.60E-23 1.00E-01 4.31E-08 3.21E-08 5.69E-08 2.00E-01 8.37E-08 6.24E-08 1.10E-07 4.00E-01 1.57E-07 1.18E-07 2.04E-07 6.00E-01 2.21E-07 1.67E-07 2.84E-07 8.00E-01 2.75E-07 2.10E-07 3.51E-07 1.00E+00 3.21E-07 2.48E-07 4.04E-07 1.20E+00 3.58E-07 2.79E-07 4.44E-07 1.40E+00 3.87E-07 3.05E-07 4.72E-07 1.60E+00 4.08E-07 3.25E-07 4.89E-07 1.80E+00 4.21E-07 3.40E-07 4.96E-07 2.00E+00 4.27E-07 3.51E-07 4.97E-07 2.20E+00 4.29E-07 3.56E-07 4.97E-07 2.40E+00 4.29E-07 3.57E-07 4.97E-07 2.60E+00 4.29E-07 3.58E-07 4.97E-07 2.80E+00 4.29E-07 3.58E-07 4.98E-07 3.00E+00 4.29E-07 3.58E-07 4.98E-07 3.20E+00 4.30E-07 3.58E-07 4.98E-07 3.40E+00 4.30E-07 3.58E-07 4.98E-07 3.60E+00 4.30E-07 3.58E-07 4.98E-07 3.80E+00 4.30E-07 3.58E-07 4.98E-07 4.00E+00 4.30E-07 3.58E-07 4.99E-07 4.20E+00 4.30E-07 3.58E-07 4.99E-07 4.40E+00 4.30E-07 3.58E-07 4.99E-07 4.60E+00 4.30E-07 3.59E-07 4.99E-07 4.80E+00 4.30E-07 3.59E-07 4.99E-07 5.00E+00 4.31E-07 3.59E-07 4.99E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.31E-03 3.70E-07 2.91E+01 -4.95E+00 1.54E-03 3.69E-07 8.97E+00 -4.90E+00 9.06E-04 3.68E-07 1.58E+00 -4.85E+00 4.49E-04 3.67E-07 2.30E-01 -4.80E+00 1.85E-04 3.66E-07 4.68E-02 -4.75E+00 6.61E-05 3.65E-07 2.26E-02 -4.70E+00 2.23E-05 3.65E-07 1.87E-02 -4.65E+00 7.48E-06 3.64E-07 1.73E-02 -4.60E+00 2.69E-06 3.64E-07 1.62E-02 -4.55E+00 1.15E-06 3.63E-07 1.51E-02 -4.50E+00 6.63E-07 3.63E-07 1.41E-02 -4.45E+00 5.07E-07 3.63E-07 1.30E-02 -4.40E+00 4.57E-07 3.62E-07 1.20E-02 -4.35E+00 4.41E-07 3.62E-07 1.10E-02 -4.30E+00 4.36E-07 3.62E-07 9.96E-03 -4.25E+00 4.35E-07 3.62E-07 8.94E-03 -4.20E+00 4.34E-07 3.61E-07 7.93E-03 -4.15E+00 4.34E-07 3.61E-07 6.94E-03 -4.10E+00 4.34E-07 3.61E-07 5.96E-03 -4.05E+00 4.34E-07 3.61E-07 4.99E-03 -4.00E+00 4.34E-07 3.61E-07 4.05E-03 -3.95E+00 4.34E-07 3.61E-07 3.15E-03 -3.90E+00 4.33E-07 3.61E-07 2.29E-03 -3.85E+00 4.33E-07 3.61E-07 1.51E-03 -3.80E+00 4.33E-07 3.61E-07 8.44E-04 -3.75E+00 4.33E-07 3.61E-07 3.69E-04 -3.70E+00 4.33E-07 3.60E-07 1.19E-04 -3.65E+00 4.33E-07 3.60E-07 3.15E-05 -3.60E+00 4.33E-07 3.60E-07 7.89E-06 -3.55E+00 4.33E-07 3.60E-07 2.23E-06 -3.50E+00 4.33E-07 3.60E-07 9.03E-07 -3.40E+00 4.33E-07 3.60E-07 5.25E-07 -3.30E+00 4.33E-07 3.60E-07 5.05E-07 -3.20E+00 4.33E-07 3.60E-07 5.03E-07 -3.10E+00 4.33E-07 3.60E-07 5.03E-07 -3.00E+00 4.33E-07 3.60E-07 5.03E-07 -2.90E+00 4.32E-07 3.60E-07 5.03E-07 -2.80E+00 4.32E-07 3.60E-07 5.03E-07 -2.70E+00 4.32E-07 3.60E-07 5.02E-07 -2.60E+00 4.32E-07 3.60E-07 5.02E-07 -2.50E+00 4.32E-07 3.60E-07 5.02E-07 -2.40E+00 4.32E-07 3.60E-07 5.02E-07 -2.30E+00 4.32E-07 3.59E-07 5.02E-07 -2.20E+00 4.32E-07 3.59E-07 5.02E-07 -2.10E+00 4.32E-07 3.59E-07 5.02E-07 -2.00E+00 4.32E-07 3.59E-07 5.02E-07 -1.90E+00 4.32E-07 3.59E-07 5.02E-07 -1.80E+00 4.32E-07 3.59E-07 5.01E-07 -1.70E+00 4.32E-07 3.59E-07 5.01E-07 -1.60E+00 4.31E-07 3.59E-07 5.01E-07 -1.50E+00 4.31E-07 3.59E-07 5.01E-07 -1.40E+00 4.31E-07 3.59E-07 5.01E-07 -1.30E+00 4.31E-07 3.59E-07 5.01E-07 -1.20E+00 4.31E-07 3.59E-07 5.01E-07 -1.10E+00 4.31E-07 3.59E-07 5.01E-07 -1.00E+00 4.31E-07 3.59E-07 5.01E-07 -9.00E-01 4.31E-07 3.59E-07 5.01E-07 -8.00E-01 4.31E-07 3.59E-07 5.00E-07 -7.00E-01 4.31E-07 3.59E-07 5.00E-07 -6.00E-01 4.31E-07 3.59E-07 5.00E-07 -5.00E-01 4.31E-07 3.59E-07 5.00E-07 -4.00E-01 4.31E-07 3.59E-07 5.00E-07 -3.00E-01 4.31E-07 3.59E-07 5.00E-07 -2.00E-01 4.31E-07 3.59E-07 5.00E-07 -1.00E-01 4.31E-07 3.59E-07 5.00E-07 0.00E+00 4.31E-07 3.59E-07 5.00E-07 | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.09E+00 -9.23E-01 -1.27E+00 -4.80E+00 -1.04E+00 -8.80E-01 -1.21E+00 -4.60E+00 -9.87E-01 -8.36E-01 -1.15E+00 -4.40E+00 -9.34E-01 -7.93E-01 -1.08E+00 -4.20E+00 -8.81E-01 -7.50E-01 -1.02E+00 -4.00E+00 -8.28E-01 -7.06E-01 -9.56E-01 -3.80E+00 -7.75E-01 -6.63E-01 -8.93E-01 -3.60E+00 -7.22E-01 -6.20E-01 -8.29E-01 -3.40E+00 -6.69E-01 -5.77E-01 -7.66E-01 -3.20E+00 -6.17E-01 -5.34E-01 -7.03E-01 -3.00E+00 -5.64E-01 -4.91E-01 -6.40E-01 -2.80E+00 -5.11E-01 -4.48E-01 -5.77E-01 -2.60E+00 -4.59E-01 -4.05E-01 -5.14E-01 -2.40E+00 -4.07E-01 -3.62E-01 -4.51E-01 -2.20E+00 -3.55E-01 -3.20E-01 -3.88E-01 -2.00E+00 -3.03E-01 -2.77E-01 -3.26E-01 -1.80E+00 -2.51E-01 -2.35E-01 -2.64E-01 -1.60E+00 -2.00E-01 -1.94E-01 -2.03E-01 -1.40E+00 -1.50E-01 -1.53E-01 -1.43E-01 -1.20E+00 -1.01E-01 -1.12E-01 -8.41E-02 -1.00E+00 -5.44E-02 -7.36E-02 -3.07E-02 -8.00E-01 -1.52E-02 -3.79E-02 -1.18E-03 -7.00E-01 -3.90E-03 -2.24E-02 -6.45E-05 -6.00E-01 -4.97E-04 -1.02E-02 -3.57E-06 -5.00E-01 -4.91E-05 -3.08E-03 -4.94E-07 -4.00E-01 -4.83E-06 -6.40E-04 -2.72E-07 -3.00E-01 -5.79E-07 -1.14E-04 -1.93E-07 -2.00E-01 -1.33E-07 -1.91E-05 -1.24E-07 -1.00E-01 -4.80E-08 -2.82E-06 -6.02E-08 0.00E+00 3.21E-26 1.03E-26 1.05E-25 1.00E-01 4.39E-08 3.22E-08 5.73E-08 2.00E-01 8.52E-08 6.26E-08 1.11E-07 4.00E-01 1.60E-07 1.19E-07 2.06E-07 6.00E-01 2.25E-07 1.68E-07 2.87E-07 8.00E-01 2.81E-07 2.11E-07 3.54E-07 1.00E+00 3.28E-07 2.49E-07 4.08E-07 1.20E+00 3.67E-07 2.80E-07 4.50E-07 1.40E+00 3.97E-07 3.06E-07 4.79E-07 1.60E+00 4.19E-07 3.27E-07 4.97E-07 1.80E+00 4.34E-07 3.42E-07 5.04E-07 2.00E+00 4.41E-07 3.53E-07 5.05E-07 2.20E+00 4.43E-07 3.58E-07 5.05E-07 2.40E+00 4.43E-07 3.60E-07 5.06E-07 2.60E+00 4.44E-07 3.60E-07 5.06E-07 2.80E+00 4.44E-07 3.60E-07 5.06E-07 3.00E+00 4.44E-07 3.60E-07 5.06E-07 3.20E+00 4.44E-07 3.61E-07 5.06E-07 3.40E+00 4.44E-07 3.61E-07 5.07E-07 3.60E+00 4.44E-07 3.61E-07 5.07E-07 3.80E+00 4.44E-07 3.61E-07 5.07E-07 4.00E+00 4.44E-07 3.61E-07 5.07E-07 4.20E+00 4.45E-07 3.61E-07 5.07E-07 4.40E+00 4.45E-07 3.61E-07 5.07E-07 4.60E+00 4.45E-07 3.61E-07 5.08E-07 4.80E+00 4.45E-07 3.61E-07 5.08E-07 5.00E+00 4.45E-07 3.61E-07 5.08E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.74E-03 3.76E-07 1.16E+01 -4.95E+00 1.19E-03 3.75E-07 2.73E+00 -4.90E+00 7.20E-04 3.73E-07 4.22E-01 -4.85E+00 3.55E-04 3.72E-07 7.23E-02 -4.80E+00 1.34E-04 3.71E-07 2.61E-02 -4.75E+00 4.00E-05 3.70E-07 1.94E-02 -4.70E+00 1.08E-05 3.69E-07 1.76E-02 -4.65E+00 3.08E-06 3.69E-07 1.64E-02 -4.60E+00 1.11E-06 3.68E-07 1.54E-02 -4.55E+00 6.13E-07 3.67E-07 1.43E-02 -4.50E+00 4.90E-07 3.67E-07 1.33E-02 -4.45E+00 4.59E-07 3.66E-07 1.22E-02 -4.40E+00 4.51E-07 3.66E-07 1.12E-02 -4.35E+00 4.49E-07 3.66E-07 1.01E-02 -4.30E+00 4.49E-07 3.65E-07 9.09E-03 -4.25E+00 4.48E-07 3.65E-07 8.06E-03 -4.20E+00 4.48E-07 3.65E-07 7.05E-03 -4.15E+00 4.48E-07 3.64E-07 6.04E-03 -4.10E+00 4.48E-07 3.64E-07 5.05E-03 -4.05E+00 4.48E-07 3.64E-07 4.08E-03 -4.00E+00 4.48E-07 3.64E-07 3.15E-03 -3.95E+00 4.48E-07 3.64E-07 2.25E-03 -3.90E+00 4.48E-07 3.64E-07 1.43E-03 -3.85E+00 4.48E-07 3.64E-07 7.41E-04 -3.80E+00 4.48E-07 3.63E-07 2.69E-04 -3.75E+00 4.48E-07 3.63E-07 6.37E-05 -3.70E+00 4.48E-07 3.63E-07 1.21E-05 -3.65E+00 4.48E-07 3.63E-07 2.51E-06 -3.60E+00 4.48E-07 3.63E-07 8.50E-07 -3.55E+00 4.48E-07 3.63E-07 5.69E-07 -3.50E+00 4.48E-07 3.63E-07 5.22E-07 -3.40E+00 4.47E-07 3.63E-07 5.12E-07 -3.30E+00 4.47E-07 3.63E-07 5.12E-07 -3.20E+00 4.47E-07 3.63E-07 5.12E-07 -3.10E+00 4.47E-07 3.63E-07 5.12E-07 -3.00E+00 4.47E-07 3.62E-07 5.11E-07 -2.90E+00 4.47E-07 3.62E-07 5.11E-07 -2.80E+00 4.47E-07 3.62E-07 5.11E-07 -2.70E+00 4.47E-07 3.62E-07 5.11E-07 -2.60E+00 4.47E-07 3.62E-07 5.11E-07 -2.50E+00 4.47E-07 3.62E-07 5.11E-07 -2.40E+00 4.47E-07 3.62E-07 5.11E-07 -2.30E+00 4.46E-07 3.62E-07 5.10E-07 -2.20E+00 4.46E-07 3.62E-07 5.10E-07 -2.10E+00 4.46E-07 3.62E-07 5.10E-07 -2.00E+00 4.46E-07 3.62E-07 5.10E-07 -1.90E+00 4.46E-07 3.62E-07 5.10E-07 -1.80E+00 4.46E-07 3.62E-07 5.10E-07 -1.70E+00 4.46E-07 3.62E-07 5.10E-07 -1.60E+00 4.46E-07 3.62E-07 5.10E-07 -1.50E+00 4.46E-07 3.62E-07 5.10E-07 -1.40E+00 4.46E-07 3.62E-07 5.09E-07 -1.30E+00 4.46E-07 3.62E-07 5.09E-07 -1.20E+00 4.46E-07 3.62E-07 5.09E-07 -1.10E+00 4.46E-07 3.62E-07 5.09E-07 -1.00E+00 4.46E-07 3.61E-07 5.09E-07 -9.00E-01 4.46E-07 3.61E-07 5.09E-07 -8.00E-01 4.45E-07 3.61E-07 5.09E-07 -7.00E-01 4.45E-07 3.61E-07 5.09E-07 -6.00E-01 4.45E-07 3.61E-07 5.09E-07 -5.00E-01 4.45E-07 3.61E-07 5.09E-07 -4.00E-01 4.45E-07 3.61E-07 5.09E-07 -3.00E-01 4.45E-07 3.61E-07 5.08E-07 -2.00E-01 4.45E-07 3.61E-07 5.08E-07 -1.00E-01 4.45E-07 3.61E-07 5.08E-07 0.00E+00 4.45E-07 3.61E-07 5.08E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** | [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -6.18E-01 -4.77E-01 -7.89E-01 -4.80E+00 -5.87E-01 -4.54E-01 -7.49E-01 -4.60E+00 -5.57E-01 -4.32E-01 -7.09E-01 -4.40E+00 -5.26E-01 -4.09E-01 -6.69E-01 -4.20E+00 -4.96E-01 -3.86E-01 -6.29E-01 -4.00E+00 -4.65E-01 -3.63E-01 -5.89E-01 -3.80E+00 -4.35E-01 -3.41E-01 -5.49E-01 -3.60E+00 -4.05E-01 -3.18E-01 -5.09E-01 -3.40E+00 -3.74E-01 -2.96E-01 -4.69E-01 -3.20E+00 -3.44E-01 -2.73E-01 -4.30E-01 -3.00E+00 -3.14E-01 -2.51E-01 -3.90E-01 -2.80E+00 -2.84E-01 -2.28E-01 -3.50E-01 -2.60E+00 -2.54E-01 -2.06E-01 -3.11E-01 -2.40E+00 -2.24E-01 -1.83E-01 -2.71E-01 -2.20E+00 -1.94E-01 -1.61E-01 -2.32E-01 -2.00E+00 -1.64E-01 -1.39E-01 -1.93E-01 -1.80E+00 -1.35E-01 -1.18E-01 -1.55E-01 -1.60E+00 -1.06E-01 -9.60E-02 -1.17E-01 -1.40E+00 -7.80E-02 -7.48E-02 -7.96E-02 -1.20E+00 -5.07E-02 -5.42E-02 -4.43E-02 -1.00E+00 -2.57E-02 -3.46E-02 -1.40E-02 -8.00E-01 -6.60E-03 -1.70E-02 -6.73E-04 -7.00E-01 -1.92E-03 -9.82E-03 -7.49E-05 -6.00E-01 -3.90E-04 -4.48E-03 -7.85E-06 -5.00E-01 -6.89E-05 -1.51E-03 -8.18E-07 -4.00E-01 -1.18E-05 -4.04E-04 -8.51E-08 -3.00E-01 -2.01E-06 -9.68E-05 -8.85E-09 -2.00E-01 -3.34E-07 -2.18E-05 -9.13E-10 -1.00E-01 -4.87E-08 -4.13E-06 -8.60E-11 0.00E+00 6.11E-23 1.03E-27 0.00E+00 1.00E-01 6.66E-12 9.87E-09 8.05E-13 2.50E-01 7.36E-12 1.19E-08 8.05E-13 4.00E-01 8.05E-12 1.30E-08 8.05E-13 6.00E-01 8.99E-12 1.45E-08 8.05E-13 8.00E-01 1.01E-11 1.60E-08 8.05E-13 1.00E+00 1.11E-11 1.75E-08 8.05E-13 1.20E+00 1.22E-11 1.90E-08 8.05E-13 1.40E+00 1.38E-11 2.05E-08 8.05E-13 1.60E+00 1.53E-11 2.20E-08 8.05E-13 1.80E+00 1.69E-11 2.35E-08 8.05E-13 2.00E+00 1.87E-11 2.50E-08 8.05E-13 2.20E+00 2.09E-11 2.65E-08 8.05E-13 2.40E+00 2.22E-11 2.80E-08 8.05E-13 2.60E+00 2.49E-11 2.95E-08 8.05E-13 2.80E+00 2.75E-11 3.10E-08 8.05E-13 3.00E+00 3.06E-11 3.25E-08 8.05E-13 3.20E+00 3.33E-11 3.40E-08 8.05E-13 3.40E+00 3.64E-11 3.55E-08 8.05E-13 3.60E+00 4.04E-11 3.70E-08 8.05E-13 3.80E+00 4.40E-11 3.85E-08 8.05E-13 4.00E+00 4.88E-11 4.00E-08 8.05E-13 4.20E+00 5.33E-11 4.15E-08 8.05E-13 4.40E+00 5.86E-11 4.30E-08 8.05E-13 4.60E+00 6.39E-11 4.45E-08 8.05E-13 4.80E+00 6.93E-11 4.60E-08 8.05E-13 5.00E+00 7.64E-11 4.75E-08 8.05E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.79E-03 8.13E-08 1.33E+00 -4.95E+00 1.25E-03 8.09E-08 2.02E-01 -4.90E+00 7.76E-04 8.05E-08 4.61E-02 -4.85E+00 4.05E-04 8.01E-08 2.53E-02 -4.80E+00 1.67E-04 7.98E-08 2.18E-02 -4.75E+00 5.55E-05 7.94E-08 2.04E-02 -4.70E+00 1.63E-05 7.90E-08 1.93E-02 -4.65E+00 4.53E-06 7.86E-08 1.82E-02 -4.60E+00 1.25E-06 7.83E-08 1.71E-02 -4.55E+00 3.41E-07 7.79E-08 1.60E-02 -4.50E+00 9.37E-08 7.75E-08 1.49E-02 -4.45E+00 2.60E-08 7.71E-08 1.39E-02 -4.40E+00 7.47E-09 7.68E-08 1.28E-02 -4.35E+00 2.41E-09 7.64E-08 1.17E-02 -4.30E+00 1.01E-09 7.60E-08 1.07E-02 -4.25E+00 6.25E-10 7.56E-08 9.63E-03 -4.20E+00 5.13E-10 7.53E-08 8.58E-03 -4.15E+00 4.74E-10 7.49E-08 7.55E-03 -4.10E+00 4.57E-10 7.45E-08 6.53E-03 -4.05E+00 4.48E-10 7.41E-08 5.52E-03 -4.00E+00 4.35E-10 7.38E-08 4.53E-03 -3.95E+00 4.25E-10 7.34E-08 3.57E-03 -3.90E+00 4.17E-10 7.30E-08 2.65E-03 -3.85E+00 4.09E-10 7.26E-08 1.80E-03 -3.80E+00 4.01E-10 7.23E-08 1.04E-03 -3.75E+00 3.93E-10 7.19E-08 4.65E-04 -3.70E+00 3.82E-10 7.15E-08 1.43E-04 -3.65E+00 3.75E-10 7.11E-08 3.20E-05 -3.60E+00 3.68E-10 7.08E-08 6.33E-06 -3.55E+00 3.61E-10 7.04E-08 1.21E-06 -3.50E+00 3.52E-10 7.00E-08 2.31E-07 -3.40E+00 3.39E-10 6.93E-08 8.38E-09 -3.30E+00 3.23E-10 6.85E-08 3.06E-10 -3.20E+00 3.09E-10 6.78E-08 1.07E-11 -3.10E+00 2.97E-10 6.70E-08 8.38E-12 -3.00E+00 2.84E-10 6.63E-08 4.65E-13 -2.90E+00 2.74E-10 6.55E-08 4.65E-13 -2.80E+00 2.61E-10 6.48E-08 4.65E-13 -2.70E+00 2.50E-10 6.40E-08 4.65E-13 -2.60E+00 2.40E-10 6.33E-08 4.65E-13 -2.50E+00 2.29E-10 6.25E-08 4.65E-13 -2.40E+00 2.20E-10 6.18E-08 4.65E-13 -2.30E+00 2.10E-10 6.10E-08 4.65E-13 -2.20E+00 2.02E-10 6.03E-08 4.65E-13 -2.10E+00 1.94E-10 5.95E-08 4.65E-13 -2.00E+00 1.85E-10 5.88E-08 4.65E-13 -1.90E+00 1.78E-10 5.80E-08 4.65E-13 -1.80E+00 1.70E-10 5.73E-08 4.65E-13 -1.70E+00 1.63E-10 5.65E-08 4.65E-13 -1.60E+00 1.55E-10 5.58E-08 4.65E-13 -1.50E+00 1.49E-10 5.50E-08 4.65E-13 -1.40E+00 1.42E-10 5.43E-08 4.65E-13 -1.30E+00 1.36E-10 5.35E-08 4.65E-13 -1.20E+00 1.31E-10 5.28E-08 4.65E-13 -1.10E+00 1.24E-10 5.20E-08 4.65E-13 -1.00E+00 1.19E-10 5.13E-08 4.65E-13 -9.00E-01 1.15E-10 5.05E-08 4.65E-13 -8.00E-01 1.08E-10 4.98E-08 4.65E-13 -7.00E-01 1.05E-10 4.90E-08 4.65E-13 -6.00E-01 9.95E-11 4.83E-08 4.65E-13 -5.00E-01 9.59E-11 4.75E-08 4.65E-13 -4.00E-01 9.15E-11 4.68E-08 4.65E-13 -3.00E-01 8.70E-11 4.60E-08 4.65E-13 -2.00E-01 8.35E-11 4.53E-08 4.65E-13 -1.00E-01 7.99E-11 4.45E-08 4.65E-13 0.00E+00 7.64E-11 4.38E-08 4.65E-13 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -6.69E-01 -4.94E-01 -8.85E-01 -4.80E+00 -6.36E-01 -4.71E-01 -8.40E-01 -4.60E+00 -6.03E-01 -4.47E-01 -7.95E-01 -4.40E+00 -5.70E-01 -4.24E-01 -7.51E-01 -4.20E+00 -5.37E-01 -4.00E-01 -7.06E-01 -4.00E+00 -5.04E-01 -3.77E-01 -6.61E-01 -3.80E+00 -4.71E-01 -3.54E-01 -6.16E-01 -3.60E+00 -4.39E-01 -3.30E-01 -5.72E-01 -3.40E+00 -4.06E-01 -3.07E-01 -5.27E-01 -3.20E+00 -3.73E-01 -2.84E-01 -4.82E-01 -3.00E+00 -3.40E-01 -2.60E-01 -4.38E-01 -2.80E+00 -3.08E-01 -2.37E-01 -3.93E-01 -2.60E+00 -2.75E-01 -2.14E-01 -3.49E-01 -2.40E+00 -2.43E-01 -1.91E-01 -3.05E-01 -2.20E+00 -2.10E-01 -1.68E-01 -2.61E-01 -2.00E+00 -1.78E-01 -1.45E-01 -2.17E-01 -1.80E+00 -1.46E-01 -1.23E-01 -1.74E-01 -1.60E+00 -1.15E-01 -1.00E-01 -1.31E-01 -1.40E+00 -8.37E-02 -7.84E-02 -8.85E-02 -1.20E+00 -5.37E-02 -5.69E-02 -4.82E-02 -1.00E+00 -2.59E-02 -3.63E-02 -1.34E-02 -9.00E-01 -1.40E-02 -2.67E-02 -3.06E-03 -8.00E-01 -5.13E-03 -1.78E-02 -3.57E-04 -7.00E-01 -1.04E-03 -1.00E-02 -1.04E-04 -6.00E-01 -1.73E-04 -4.33E-03 -7.56E-05 -5.00E-01 -5.27E-05 -1.31E-03 -6.20E-05 -4.00E-01 -3.18E-05 -3.08E-04 -4.94E-05 -3.00E-01 -2.26E-05 -7.18E-05 -3.68E-05 -2.00E-01 -1.49E-05 -1.98E-05 -2.44E-05 -1.00E-01 -7.35E-06 -6.03E-06 -1.21E-05 0.00E+00 1.83E-25 5.87E-25 6.16E-25 1.00E-01 7.11E-06 4.39E-06 9.69E-06 2.00E-01 1.39E-05 8.62E-06 1.88E-05 4.00E-01 2.66E-05 1.66E-05 3.55E-05 6.00E-01 3.80E-05 2.40E-05 5.02E-05 8.00E-01 4.82E-05 3.07E-05 6.28E-05 1.00E+00 5.70E-05 3.67E-05 7.34E-05 1.20E+00 6.46E-05 4.21E-05 8.21E-05 1.40E+00 7.07E-05 4.66E-05 8.89E-05 1.60E+00 7.56E-05 5.04E-05 9.38E-05 1.80E+00 7.90E-05 5.33E-05 9.68E-05 2.00E+00 8.11E-05 5.53E-05 9.84E-05 2.20E+00 8.23E-05 5.55E-05 9.94E-05 2.40E+00 8.30E-05 4.58E-06 1.00E-04 2.60E+00 8.31E-05 1.29E-06 1.01E-04 2.80E+00 5.42E-07 6.59E-07 1.01E-04 3.00E+00 5.42E-07 4.89E-07 5.93E-07 3.20E+00 5.42E-07 4.30E-07 5.93E-07 3.40E+00 5.42E-07 4.06E-07 5.93E-07 3.60E+00 5.42E-07 3.96E-07 5.94E-07 3.80E+00 5.42E-07 3.93E-07 5.94E-07 4.00E+00 5.43E-07 3.93E-07 5.94E-07 4.20E+00 5.43E-07 3.93E-07 5.94E-07 4.40E+00 5.43E-07 3.94E-07 5.94E-07 4.60E+00 5.43E-07 3.94E-07 5.94E-07 4.80E+00 5.43E-07 3.95E-07 5.95E-07 5.00E+00 5.43E-07 3.96E-07 5.95E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.52E-03 2.60E-05 8.90E-02 -4.95E+00 9.86E-04 2.59E-05 4.71E-02 -4.90E+00 5.66E-04 2.59E-05 2.74E-02 -4.85E+00 2.86E-04 2.59E-05 2.10E-02 -4.80E+00 1.36E-04 2.58E-05 1.87E-02 -4.75E+00 7.09E-05 2.58E-05 1.74E-02 -4.70E+00 4.62E-05 2.58E-05 1.63E-02 -4.65E+00 3.71E-05 2.57E-05 1.52E-02 -4.60E+00 3.35E-05 2.57E-05 1.41E-02 -4.55E+00 3.14E-05 2.56E-05 1.30E-02 -4.50E+00 2.96E-05 2.55E-05 1.20E-02 -4.45E+00 2.80E-05 2.54E-05 1.09E-02 -4.40E+00 2.65E-05 2.52E-05 9.87E-03 -4.35E+00 2.51E-05 2.49E-05 8.84E-03 -4.30E+00 2.37E-05 2.46E-05 7.81E-03 -4.25E+00 2.23E-05 2.41E-05 6.79E-03 -4.20E+00 2.09E-05 2.35E-05 5.80E-03 -4.15E+00 1.96E-05 2.26E-05 4.82E-03 -4.10E+00 1.83E-05 2.16E-05 3.87E-03 -4.05E+00 1.70E-05 2.05E-05 2.96E-03 -4.00E+00 1.57E-05 1.95E-05 2.11E-03 -3.95E+00 1.45E-05 1.85E-05 1.35E-03 -3.90E+00 1.33E-05 1.76E-05 7.27E-04 -3.85E+00 1.22E-05 1.66E-05 3.08E-04 -3.80E+00 1.11E-05 1.56E-05 1.03E-04 -3.75E+00 1.00E-05 1.47E-05 3.12E-05 -3.70E+00 8.99E-06 1.38E-05 1.06E-05 -3.65E+00 8.02E-06 1.29E-05 4.67E-06 -3.60E+00 7.09E-06 1.20E-05 2.73E-06 -3.55E+00 6.22E-06 1.12E-05 1.90E-06 -3.50E+00 5.41E-06 1.03E-05 1.43E-06 -3.40E+00 3.97E-06 8.76E-06 9.30E-07 -3.30E+00 2.81E-06 7.29E-06 7.22E-07 -3.20E+00 1.92E-06 5.95E-06 6.42E-07 -3.10E+00 1.31E-06 4.75E-06 6.13E-07 -3.00E+00 9.39E-07 3.69E-06 6.03E-07 -2.90E+00 7.34E-07 2.80E-06 5.99E-07 -2.80E+00 6.33E-07 2.07E-06 5.98E-07 -2.70E+00 5.85E-07 1.51E-06 5.98E-07 -2.60E+00 5.63E-07 1.10E-06 5.98E-07 -2.50E+00 5.53E-07 8.25E-07 5.97E-07 -2.40E+00 5.49E-07 6.49E-07 5.97E-07 -2.30E+00 5.47E-07 5.42E-07 5.97E-07 -2.20E+00 5.46E-07 4.80E-07 5.97E-07 -2.10E+00 5.46E-07 4.45E-07 5.97E-07 -2.00E+00 5.45E-07 4.26E-07 5.97E-07 -1.90E+00 5.45E-07 4.15E-07 5.97E-07 -1.80E+00 5.45E-07 4.08E-07 5.97E-07 -1.70E+00 5.45E-07 4.04E-07 5.97E-07 -1.60E+00 5.45E-07 4.02E-07 5.96E-07 -1.50E+00 5.45E-07 4.01E-07 5.96E-07 -1.40E+00 5.45E-07 4.00E-07 5.96E-07 -1.30E+00 5.45E-07 3.99E-07 5.96E-07 -1.20E+00 5.45E-07 3.99E-07 5.96E-07 -1.10E+00 5.44E-07 3.98E-07 5.96E-07 -1.00E+00 5.44E-07 3.98E-07 5.96E-07 -9.00E-01 5.44E-07 3.97E-07 5.96E-07 -8.00E-01 5.44E-07 3.97E-07 5.96E-07 -7.00E-01 5.44E-07 3.96E-07 5.96E-07 -6.00E-01 5.44E-07 3.96E-07 5.96E-07 -5.00E-01 5.44E-07 3.96E-07 5.95E-07 -4.00E-01 5.44E-07 3.95E-07 5.95E-07 -3.00E-01 5.44E-07 3.95E-07 5.95E-07 -2.00E-01 5.44E-07 3.95E-07 5.95E-07 -1.00E-01 5.44E-07 3.94E-07 5.95E-07 0.00E+00 5.43E-07 3.94E-07 5.95E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -3.16E-04 -1.93E-04 -4.19E-04 -4.80E+00 -3.15E-04 -1.91E-04 -4.18E-04 -4.60E+00 -3.15E-04 -1.91E-04 -4.17E-04 -4.40E+00 -3.13E-04 -1.90E-04 -4.17E-04 -4.20E+00 -3.12E-04 -1.90E-04 -4.16E-04 -4.00E+00 -3.12E-04 -1.88E-04 -4.15E-04 -3.80E+00 -3.10E-04 -1.88E-04 -4.14E-04 -3.60E+00 -3.10E-04 -1.87E-04 -4.14E-04 -3.40E+00 -3.09E-04 -1.87E-04 -4.13E-04 -3.20E+00 -3.08E-04 -1.86E-04 -4.12E-04 -3.00E+00 -3.07E-04 -1.85E-04 -4.12E-04 -2.80E+00 -3.06E-04 -1.96E-04 -4.11E-04 -2.60E+00 -3.40E-04 -2.19E-04 -4.30E-04 -2.40E+00 -3.89E-04 -2.49E-04 -4.96E-04 -2.20E+00 -4.56E-04 -2.87E-04 -5.87E-04 -2.00E+00 -5.49E-04 -3.38E-04 -7.17E-04 -1.90E+00 -6.11E-04 -3.72E-04 -8.06E-04 -1.80E+00 -6.88E-04 -4.13E-04 -9.19E-04 -1.70E+00 -7.88E-04 -4.63E-04 -1.07E-03 -1.60E+00 -9.20E-04 -5.27E-04 -1.27E-03 -1.50E+00 -1.10E-03 -6.10E-04 -1.57E-03 -1.40E+00 -1.37E-03 -7.23E-04 -2.04E-03 -1.30E+00 -1.79E-03 -8.83E-04 -2.86E-03 -1.20E+00 -2.52E-03 -1.12E-03 -4.53E-03 -1.10E+00 -3.92E-03 -1.50E-03 -8.53E-03 -1.00E+00 -6.58E-03 -2.12E-03 -1.47E-02 -9.00E-01 -9.22E-03 -3.08E-03 -1.77E-02 -8.00E-01 -1.03E-02 -4.02E-03 -1.96E-02 -7.00E-01 -1.10E-02 -4.42E-03 -1.85E-02 -6.00E-01 -1.03E-02 -4.47E-03 -1.61E-02 -5.00E-01 -8.77E-03 -4.30E-03 -1.36E-02 -4.00E-01 -7.04E-03 -3.70E-03 -1.10E-02 -3.00E-01 -5.28E-03 -2.81E-03 -8.33E-03 -2.00E-01 -3.51E-03 -1.85E-03 -5.60E-03 -1.00E-01 -1.75E-03 -9.05E-04 -2.82E-03 0.00E+00 0.00E+00 -1.12E-22 2.60E-21 1.00E-01 1.71E-03 1.12E-03 2.40E-03 2.00E-01 3.27E-03 2.16E-03 4.56E-03 3.00E-01 4.69E-03 3.11E-03 6.48E-03 4.00E-01 5.97E-03 3.97E-03 8.18E-03 5.00E-01 7.11E-03 4.76E-03 9.68E-03 6.00E-01 8.13E-03 5.46E-03 1.10E-02 7.00E-01 9.03E-03 6.09E-03 1.21E-02 8.00E-01 9.82E-03 6.65E-03 1.31E-02 9.00E-01 1.05E-02 7.13E-03 1.39E-02 1.00E+00 1.11E-02 7.55E-03 1.46E-02 1.20E+00 1.19E-02 8.18E-03 1.54E-02 1.40E+00 1.24E-02 8.58E-03 1.58E-02 1.60E+00 1.28E-02 8.86E-03 1.61E-02 1.80E+00 1.31E-02 9.09E-03 1.63E-02 2.00E+00 1.33E-02 9.28E-03 1.64E-02 2.40E+00 1.36E-02 9.58E-03 1.67E-02 2.80E+00 1.38E-02 9.82E-03 1.68E-02 3.20E+00 1.40E-02 1.00E-02 1.69E-02 3.60E+00 1.42E-02 1.02E-02 1.70E-02 4.00E+00 1.43E-02 1.03E-02 1.71E-02 4.40E+00 1.44E-02 1.05E-02 1.72E-02 4.80E+00 1.45E-02 1.06E-02 1.73E-02 5.20E+00 1.46E-02 1.07E-02 1.74E-02 5.60E+00 1.47E-02 1.08E-02 1.76E-02 6.00E+00 1.50E-02 1.09E-02 1.78E-02 6.40E+00 1.53E-02 1.12E-02 1.81E-02 6.80E+00 1.56E-02 1.15E-02 1.84E-02 7.20E+00 1.60E-02 1.18E-02 1.89E-02 7.40E+00 1.62E-02 1.20E-02 1.92E-02 7.60E+00 1.65E-02 1.23E-02 1.96E-02 7.80E+00 1.69E-02 1.25E-02 2.02E-02 8.00E+00 1.74E-02 1.28E-02 2.07E-02 8.10E+00 1.77E-02 1.30E-02 2.10E-02 8.20E+00 1.79E-02 1.32E-02 2.14E-02 8.30E+00 1.82E-02 1.34E-02 2.17E-02 8.40E+00 1.85E-02 1.37E-02 2.20E-02 8.50E+00 1.88E-02 1.39E-02 2.24E-02 8.60E+00 1.92E-02 1.42E-02 2.27E-02 8.70E+00 1.96E-02 1.47E-02 2.31E-02 8.80E+00 2.03E-02 1.55E-02 2.35E-02 8.90E+00 2.13E-02 1.64E-02 2.38E-02 9.00E+00 2.26E-02 1.75E-02 2.43E-02 9.10E+00 2.80E-02 1.90E-02 2.51E-02 9.20E+00 1.24E-01 2.45E-02 3.49E-02 9.30E+00 2.09E+00 7.04E-02 4.99E-01 9.40E+00 2.14E+01 5.25E-01 1.35E+01 9.50E+00 6.92E+01 4.55E+00 6.37E+01 9.60E+00 1.30E+02 2.42E+01 1.31E+02 9.70E+00 1.97E+02 6.47E+01 2.04E+02 9.80E+00 2.67E+02 1.17E+02 2.80E+02 9.90E+00 3.38E+02 1.75E+02 3.57E+02 1.00E+01 4.10E+02 2.36E+02 4.35E+02 | [GND_clamp] | -5.00E+00 -6.89E-01 -5.42E-01 -8.45E-01 -4.80E+00 -6.56E-01 -5.17E-01 -8.04E-01 -4.60E+00 -6.23E-01 -4.92E-01 -7.62E-01 -4.40E+00 -5.90E-01 -4.67E-01 -7.20E-01 -4.20E+00 -5.57E-01 -4.42E-01 -6.78E-01 -4.00E+00 -5.24E-01 -4.17E-01 -6.37E-01 -3.80E+00 -4.91E-01 -3.92E-01 -5.95E-01 -3.60E+00 -4.58E-01 -3.67E-01 -5.53E-01 -3.40E+00 -4.26E-01 -3.42E-01 -5.12E-01 -3.20E+00 -3.93E-01 -3.18E-01 -4.70E-01 -3.00E+00 -3.60E-01 -2.93E-01 -4.29E-01 -2.80E+00 -3.27E-01 -2.68E-01 -3.87E-01 -2.60E+00 -2.95E-01 -2.43E-01 -3.46E-01 -2.40E+00 -2.62E-01 -2.19E-01 -3.04E-01 -2.20E+00 -2.29E-01 -1.94E-01 -2.63E-01 -2.00E+00 -1.97E-01 -1.70E-01 -2.22E-01 -1.80E+00 -1.65E-01 -1.46E-01 -1.81E-01 -1.60E+00 -1.33E-01 -1.21E-01 -1.41E-01 -1.40E+00 -1.01E-01 -9.75E-02 -1.01E-01 -1.20E+00 -6.98E-02 -7.39E-02 -6.14E-02 -1.00E+00 -3.99E-02 -5.09E-02 -2.47E-02 -8.00E-01 -1.32E-02 -2.91E-02 -1.10E-03 -7.00E-01 -3.86E-03 -1.90E-02 -3.74E-05 -6.00E-01 -4.25E-04 -1.02E-02 -1.08E-06 -5.00E-01 -2.82E-05 -3.69E-03 -3.08E-08 -4.00E-01 -1.76E-06 -7.48E-04 -8.79E-10 -3.00E-01 -1.09E-07 -1.04E-04 -2.51E-11 -2.00E-01 -6.73E-09 -1.29E-05 -7.22E-13 -1.00E-01 -3.93E-10 -1.44E-06 -1.39E-14 0.00E+00 0.00E+00 -8.05E-26 0.00E+00 2.00E-01 9.92E-10 7.29E-09 2.51E-11 4.00E-01 1.01E-09 8.29E-09 2.51E-11 6.00E-01 1.01E-09 9.21E-09 2.51E-11 8.00E-01 1.01E-09 1.01E-08 2.51E-11 1.00E+00 1.01E-09 1.10E-08 2.51E-11 1.20E+00 1.01E-09 1.19E-08 2.51E-11 1.40E+00 1.01E-09 1.28E-08 2.51E-11 1.60E+00 1.02E-09 1.38E-08 2.51E-11 1.80E+00 1.02E-09 1.47E-08 2.51E-11 2.00E+00 1.02E-09 1.56E-08 2.51E-11 2.20E+00 1.02E-09 1.65E-08 2.51E-11 2.40E+00 1.02E-09 1.74E-08 2.51E-11 2.60E+00 1.02E-09 1.83E-08 2.51E-11 2.80E+00 1.03E-09 1.92E-08 2.51E-11 3.00E+00 1.03E-09 2.01E-08 2.51E-11 3.20E+00 1.03E-09 2.10E-08 2.51E-11 3.40E+00 1.04E-09 2.19E-08 2.51E-11 3.60E+00 1.04E-09 2.28E-08 2.51E-11 3.80E+00 1.04E-09 2.37E-08 2.51E-11 4.00E+00 1.05E-09 2.47E-08 2.51E-11 4.20E+00 1.05E-09 2.56E-08 2.51E-11 4.40E+00 1.06E-09 2.65E-08 2.51E-11 4.60E+00 1.06E-09 2.74E-08 2.51E-11 4.80E+00 1.07E-09 2.83E-08 2.51E-11 5.00E+00 1.08E-09 2.92E-08 2.51E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.57E-03 4.97E-08 4.11E-02 -4.95E+00 9.22E-04 4.94E-08 2.37E-02 -4.90E+00 4.56E-04 4.92E-08 2.07E-02 -4.85E+00 1.87E-04 4.90E-08 1.94E-02 -4.80E+00 6.66E-05 4.88E-08 1.83E-02 -4.75E+00 2.21E-05 4.85E-08 1.72E-02 -4.70E+00 7.14E-06 4.83E-08 1.62E-02 -4.65E+00 2.28E-06 4.81E-08 1.51E-02 -4.60E+00 7.29E-07 4.78E-08 1.41E-02 -4.55E+00 2.33E-07 4.76E-08 1.30E-02 -4.50E+00 7.53E-08 4.74E-08 1.20E-02 -4.45E+00 2.50E-08 4.72E-08 1.09E-02 -4.40E+00 8.99E-09 4.69E-08 9.92E-03 -4.35E+00 3.88E-09 4.67E-08 8.90E-03 -4.30E+00 2.25E-09 4.65E-08 7.90E-03 -4.25E+00 1.72E-09 4.62E-08 6.91E-03 -4.20E+00 1.55E-09 4.60E-08 5.94E-03 -4.15E+00 1.49E-09 4.58E-08 5.00E-03 -4.10E+00 1.46E-09 4.56E-08 4.08E-03 -4.05E+00 1.45E-09 4.53E-08 3.21E-03 -4.00E+00 1.44E-09 4.51E-08 2.40E-03 -3.95E+00 1.43E-09 4.49E-08 1.66E-03 -3.90E+00 1.42E-09 4.47E-08 1.04E-03 -3.85E+00 1.41E-09 4.44E-08 5.68E-04 -3.80E+00 1.40E-09 4.42E-08 2.66E-04 -3.75E+00 1.39E-09 4.40E-08 1.09E-04 -3.70E+00 1.38E-09 4.37E-08 4.10E-05 -3.65E+00 1.37E-09 4.35E-08 1.49E-05 -3.60E+00 1.37E-09 4.33E-08 5.33E-06 -3.55E+00 1.36E-09 4.31E-08 1.89E-06 -3.50E+00 1.35E-09 4.28E-08 6.72E-07 -3.40E+00 1.34E-09 4.24E-08 2.38E-07 -3.30E+00 1.32E-09 4.19E-08 3.00E-08 -3.20E+00 1.31E-09 4.15E-08 3.77E-09 -3.10E+00 1.30E-09 4.10E-08 4.74E-10 -3.00E+00 1.29E-09 4.06E-08 5.86E-11 -2.90E+00 1.27E-09 4.01E-08 1.78E-12 -2.80E+00 1.26E-09 3.97E-08 1.78E-12 -2.70E+00 1.25E-09 3.92E-08 1.78E-12 -2.60E+00 1.24E-09 3.87E-08 1.78E-12 -2.50E+00 1.23E-09 3.83E-08 1.78E-12 -2.40E+00 1.22E-09 3.78E-08 1.78E-12 -2.30E+00 1.21E-09 3.74E-08 1.78E-12 -2.20E+00 1.20E-09 3.69E-08 1.78E-12 -2.10E+00 1.19E-09 3.65E-08 1.78E-12 -2.00E+00 1.19E-09 3.60E-08 1.78E-12 -1.90E+00 1.18E-09 3.56E-08 1.78E-12 -1.80E+00 1.17E-09 3.51E-08 1.78E-12 -1.70E+00 1.16E-09 3.47E-08 1.78E-12 -1.60E+00 1.16E-09 3.42E-08 1.78E-12 -1.50E+00 1.15E-09 3.37E-08 1.78E-12 -1.40E+00 1.14E-09 3.33E-08 1.78E-12 -1.30E+00 1.14E-09 3.28E-08 1.78E-12 -1.20E+00 1.13E-09 3.24E-08 1.78E-12 -1.10E+00 1.12E-09 3.19E-08 1.78E-12 -1.00E+00 1.12E-09 3.15E-08 1.78E-12 -9.00E-01 1.12E-09 3.10E-08 1.78E-12 -8.00E-01 1.11E-09 3.06E-08 1.78E-12 -7.00E-01 1.10E-09 3.01E-08 1.78E-12 -6.00E-01 1.10E-09 2.97E-08 1.78E-12 -5.00E-01 1.10E-09 2.92E-08 1.78E-12 -4.00E-01 1.09E-09 2.88E-08 1.78E-12 -3.00E-01 1.09E-09 2.83E-08 1.78E-12 -2.00E-01 1.08E-09 2.78E-08 1.78E-12 -1.00E-01 1.08E-09 2.74E-08 1.78E-12 0.00E+00 1.08E-09 2.69E-08 1.78E-12 | | [Ramp] | variable typ min max dV/dt_f 2.90V/191ns 2.56V/183ns 3.13V/203ns dV/dt_r 2.87V/305ns 2.55V/319ns 3.08V/261ns R_load = 1k | | End [Model] IOModel | | End [Component] 256K I2C EEPROM @5V | [End]