|************************************************************************ [IBIS Ver] 3.2 [File name] 24c256_tssop_33.ibs | 24c256=abbr chip name, 33=3.3V Vcc [File Rev] 1.00 [Date] 12-November-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C256 rev.D in TSSOP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 256K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 100.00m 85.00m 126.00m L_pkg 1.94nH 1.40nH 2.43nH C_pkg 0.12pF 0.106pF 0.15pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.61E-01 -5.70E-01 -7.23E-01 -3.20E+00 -6.32E-01 -5.47E-01 -6.91E-01 -3.10E+00 -6.04E-01 -5.25E-01 -6.59E-01 -3.00E+00 -5.76E-01 -5.02E-01 -6.27E-01 -2.90E+00 -5.48E-01 -4.79E-01 -5.95E-01 -2.80E+00 -5.21E-01 -4.56E-01 -5.64E-01 -2.70E+00 -4.93E-01 -4.33E-01 -5.32E-01 -2.60E+00 -4.65E-01 -4.10E-01 -5.00E-01 -2.50E+00 -4.37E-01 -3.87E-01 -4.68E-01 -2.40E+00 -4.09E-01 -3.65E-01 -4.37E-01 -2.30E+00 -3.81E-01 -3.42E-01 -4.05E-01 -2.20E+00 -3.54E-01 -3.19E-01 -3.73E-01 -2.10E+00 -3.26E-01 -2.97E-01 -3.42E-01 -2.00E+00 -2.99E-01 -2.74E-01 -3.10E-01 -1.90E+00 -2.71E-01 -2.52E-01 -2.79E-01 -1.80E+00 -2.44E-01 -2.30E-01 -2.48E-01 -1.70E+00 -2.17E-01 -2.07E-01 -2.17E-01 -1.60E+00 -1.90E-01 -1.85E-01 -1.86E-01 -1.50E+00 -1.63E-01 -1.64E-01 -1.56E-01 -1.40E+00 -1.37E-01 -1.42E-01 -1.26E-01 -1.30E+00 -1.11E-01 -1.21E-01 -9.61E-02 -1.20E+00 -8.54E-02 -9.95E-02 -6.75E-02 -1.10E+00 -6.10E-02 -7.89E-02 -4.06E-02 -1.00E+00 -3.82E-02 -5.92E-02 -1.74E-02 -9.00E-01 -1.85E-02 -4.05E-02 -3.28E-03 -8.00E-01 -5.32E-03 -2.39E-02 -2.25E-04 -7.50E-01 -2.16E-03 -1.67E-02 -5.23E-05 -7.00E-01 -7.59E-04 -1.07E-02 -1.23E-05 -6.50E-01 -2.49E-04 -6.12E-03 -3.15E-06 -6.00E-01 -7.93E-05 -3.11E-03 -1.03E-06 -5.50E-01 -2.52E-05 -1.42E-03 -5.15E-07 -5.00E-01 -8.08E-06 -6.07E-04 -3.69E-07 -4.50E-01 -2.68E-06 -2.51E-04 -3.07E-07 -4.00E-01 -9.67E-07 -1.02E-04 -2.64E-07 -3.50E-01 -4.10E-07 -4.10E-05 -2.27E-07 -3.00E-01 -2.18E-07 -1.65E-05 -1.91E-07 -2.50E-01 -1.41E-07 -6.63E-06 -1.57E-07 -2.00E-01 -9.95E-08 -2.65E-06 -1.23E-07 -1.50E-01 -7.03E-08 -1.05E-06 -9.11E-08 -1.00E-01 -4.54E-08 -3.92E-07 -5.97E-08 -5.00E-02 -2.22E-08 -1.65E-08 -2.93E-08 0.00E+00 1.98E-22 1.44E-22 1.09E-25 1.00E-01 4.33E-08 3.15E-08 5.69E-08 2.00E-01 8.40E-08 6.13E-08 1.10E-07 3.00E-01 1.22E-07 8.93E-08 1.59E-07 4.00E-01 1.58E-07 1.16E-07 2.04E-07 5.00E-01 1.91E-07 1.40E-07 2.46E-07 6.00E-01 2.22E-07 1.63E-07 2.84E-07 7.00E-01 2.50E-07 1.85E-07 3.19E-07 8.00E-01 2.77E-07 2.04E-07 3.51E-07 9.00E-01 3.01E-07 2.23E-07 3.79E-07 1.00E+00 3.22E-07 2.40E-07 4.04E-07 1.10E+00 3.42E-07 2.55E-07 4.25E-07 1.20E+00 3.60E-07 2.69E-07 4.44E-07 1.30E+00 3.75E-07 2.81E-07 4.60E-07 1.40E+00 3.89E-07 2.92E-07 4.72E-07 1.50E+00 4.00E-07 3.02E-07 4.82E-07 1.60E+00 4.10E-07 3.10E-07 4.89E-07 1.70E+00 4.18E-07 3.17E-07 4.94E-07 1.80E+00 4.23E-07 3.23E-07 4.96E-07 1.90E+00 4.27E-07 3.27E-07 4.96E-07 2.00E+00 4.30E-07 3.30E-07 4.97E-07 2.10E+00 4.31E-07 3.32E-07 4.97E-07 2.20E+00 4.31E-07 3.33E-07 4.97E-07 2.30E+00 4.32E-07 3.33E-07 4.97E-07 2.40E+00 4.32E-07 3.33E-07 4.97E-07 2.50E+00 4.32E-07 3.33E-07 4.97E-07 2.60E+00 4.32E-07 3.33E-07 4.97E-07 2.70E+00 4.32E-07 3.34E-07 4.97E-07 2.80E+00 4.32E-07 3.34E-07 4.98E-07 2.90E+00 4.32E-07 3.34E-07 4.98E-07 3.00E+00 4.32E-07 3.34E-07 4.98E-07 3.10E+00 4.32E-07 3.34E-07 4.98E-07 3.20E+00 4.32E-07 3.34E-07 4.98E-07 3.30E+00 4.32E-07 3.34E-07 4.98E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.34E-07 3.35E-07 5.01E-07 -3.20E+00 4.34E-07 3.35E-07 5.01E-07 -3.10E+00 4.34E-07 3.35E-07 5.01E-07 -3.00E+00 4.34E-07 3.35E-07 5.01E-07 -2.90E+00 4.34E-07 3.35E-07 5.01E-07 -2.80E+00 4.34E-07 3.35E-07 5.00E-07 -2.70E+00 4.34E-07 3.35E-07 5.00E-07 -2.60E+00 4.34E-07 3.35E-07 5.00E-07 -2.50E+00 4.34E-07 3.35E-07 5.00E-07 -2.40E+00 4.34E-07 3.35E-07 5.00E-07 -2.30E+00 4.34E-07 3.35E-07 5.00E-07 -2.20E+00 4.33E-07 3.34E-07 5.00E-07 -2.10E+00 4.33E-07 3.34E-07 5.00E-07 -2.00E+00 4.33E-07 3.34E-07 5.00E-07 -1.90E+00 4.33E-07 3.34E-07 5.00E-07 -1.80E+00 4.33E-07 3.34E-07 5.00E-07 -1.70E+00 4.33E-07 3.34E-07 5.00E-07 -1.60E+00 4.33E-07 3.34E-07 4.99E-07 -1.50E+00 4.33E-07 3.34E-07 4.99E-07 -1.40E+00 4.33E-07 3.34E-07 4.99E-07 -1.30E+00 4.33E-07 3.34E-07 4.99E-07 -1.20E+00 4.33E-07 3.34E-07 4.99E-07 -1.10E+00 4.33E-07 3.34E-07 4.99E-07 -1.00E+00 4.33E-07 3.34E-07 4.99E-07 -9.00E-01 4.33E-07 3.34E-07 4.99E-07 -8.00E-01 4.33E-07 3.34E-07 4.99E-07 -7.00E-01 4.33E-07 3.34E-07 4.99E-07 -6.00E-01 4.33E-07 3.34E-07 4.99E-07 -5.00E-01 4.33E-07 3.34E-07 4.99E-07 -4.00E-01 4.32E-07 3.34E-07 4.99E-07 -3.00E-01 4.32E-07 3.34E-07 4.98E-07 -2.00E-01 4.32E-07 3.34E-07 4.98E-07 -1.00E-01 4.32E-07 3.34E-07 4.98E-07 0.00E+00 4.32E-07 3.34E-07 4.98E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.43E-01 -7.04E-01 -7.86E-01 -3.20E+00 -7.12E-01 -6.75E-01 -7.51E-01 -3.10E+00 -6.80E-01 -6.47E-01 -7.16E-01 -3.00E+00 -6.48E-01 -6.19E-01 -6.81E-01 -2.90E+00 -6.17E-01 -5.90E-01 -6.47E-01 -2.80E+00 -5.85E-01 -5.62E-01 -6.12E-01 -2.70E+00 -5.54E-01 -5.34E-01 -5.77E-01 -2.60E+00 -5.22E-01 -5.05E-01 -5.43E-01 -2.50E+00 -4.91E-01 -4.77E-01 -5.08E-01 -2.40E+00 -4.60E-01 -4.49E-01 -4.74E-01 -2.30E+00 -4.28E-01 -4.21E-01 -4.39E-01 -2.20E+00 -3.97E-01 -3.93E-01 -4.05E-01 -2.10E+00 -3.66E-01 -3.65E-01 -3.70E-01 -2.00E+00 -3.35E-01 -3.37E-01 -3.36E-01 -1.90E+00 -3.04E-01 -3.10E-01 -3.02E-01 -1.80E+00 -2.73E-01 -2.82E-01 -2.68E-01 -1.70E+00 -2.43E-01 -2.55E-01 -2.35E-01 -1.60E+00 -2.13E-01 -2.27E-01 -2.01E-01 -1.50E+00 -1.82E-01 -2.00E-01 -1.68E-01 -1.40E+00 -1.53E-01 -1.74E-01 -1.35E-01 -1.30E+00 -1.24E-01 -1.47E-01 -1.03E-01 -1.20E+00 -9.51E-02 -1.21E-01 -7.22E-02 -1.10E+00 -6.77E-02 -9.61E-02 -4.32E-02 -1.00E+00 -4.23E-02 -7.18E-02 -1.84E-02 -9.00E-01 -2.05E-02 -4.90E-02 -3.56E-03 -8.00E-01 -6.03E-03 -2.87E-02 -2.72E-04 -7.50E-01 -2.53E-03 -2.01E-02 -6.67E-05 -7.00E-01 -9.30E-04 -1.29E-02 -1.64E-05 -6.50E-01 -3.19E-04 -7.46E-03 -4.30E-06 -6.00E-01 -1.06E-04 -3.86E-03 -1.34E-06 -5.50E-01 -3.52E-05 -1.81E-03 -6.02E-07 -5.00E-01 -1.17E-05 -8.02E-04 -3.94E-07 -4.50E-01 -4.00E-06 -3.42E-04 -3.15E-07 -4.00E-01 -1.44E-06 -1.44E-04 -2.68E-07 -3.50E-01 -5.76E-07 -6.02E-05 -2.29E-07 -3.00E-01 -2.76E-07 -2.51E-05 -1.93E-07 -2.50E-01 -1.61E-07 -1.04E-05 -1.58E-07 -2.00E-01 -1.06E-07 -4.28E-06 -1.24E-07 -1.50E-01 -7.27E-08 -1.73E-06 -9.18E-08 -1.00E-01 -4.61E-08 -6.55E-07 -6.02E-08 -5.00E-02 -2.23E-08 -1.99E-07 -2.96E-08 0.00E+00 4.59E-22 4.14E-22 -2.60E-23 1.00E-01 4.33E-08 3.25E-08 5.73E-08 2.00E-01 8.40E-08 6.31E-08 1.11E-07 3.00E-01 1.22E-07 9.20E-08 1.60E-07 4.00E-01 1.58E-07 1.19E-07 2.06E-07 5.00E-01 1.91E-07 1.45E-07 2.48E-07 6.00E-01 2.22E-07 1.69E-07 2.87E-07 7.00E-01 2.50E-07 1.91E-07 3.22E-07 8.00E-01 2.77E-07 2.12E-07 3.54E-07 9.00E-01 3.01E-07 2.31E-07 3.83E-07 1.00E+00 3.22E-07 2.49E-07 4.08E-07 1.10E+00 3.42E-07 2.65E-07 4.31E-07 1.20E+00 3.60E-07 2.79E-07 4.50E-07 1.30E+00 3.75E-07 2.93E-07 4.66E-07 1.40E+00 3.89E-07 3.04E-07 4.79E-07 1.50E+00 4.00E-07 3.15E-07 4.89E-07 1.60E+00 4.10E-07 3.24E-07 4.97E-07 1.70E+00 4.18E-07 3.32E-07 5.01E-07 1.80E+00 4.23E-07 3.38E-07 5.04E-07 1.90E+00 4.27E-07 3.43E-07 5.05E-07 2.00E+00 4.30E-07 3.47E-07 5.05E-07 2.10E+00 4.31E-07 3.49E-07 5.05E-07 2.20E+00 4.31E-07 3.51E-07 5.06E-07 2.30E+00 4.32E-07 3.51E-07 5.06E-07 2.40E+00 4.32E-07 3.52E-07 5.06E-07 2.50E+00 4.32E-07 3.52E-07 5.06E-07 2.60E+00 4.32E-07 3.52E-07 5.06E-07 2.70E+00 4.32E-07 3.52E-07 5.06E-07 2.80E+00 4.32E-07 3.52E-07 5.06E-07 2.90E+00 4.32E-07 3.52E-07 5.06E-07 3.00E+00 4.32E-07 3.52E-07 5.06E-07 3.10E+00 4.32E-07 3.52E-07 5.06E-07 3.20E+00 4.32E-07 3.52E-07 5.06E-07 3.30E+00 4.32E-07 3.52E-07 5.06E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.34E-07 3.53E-07 5.10E-07 -3.20E+00 4.34E-07 3.53E-07 5.09E-07 -3.10E+00 4.34E-07 3.53E-07 5.09E-07 -3.00E+00 4.34E-07 3.53E-07 5.09E-07 -2.90E+00 4.34E-07 3.53E-07 5.09E-07 -2.80E+00 4.34E-07 3.53E-07 5.09E-07 -2.70E+00 4.34E-07 3.53E-07 5.09E-07 -2.60E+00 4.34E-07 3.53E-07 5.09E-07 -2.50E+00 4.34E-07 3.53E-07 5.09E-07 -2.40E+00 4.34E-07 3.53E-07 5.09E-07 -2.30E+00 4.34E-07 3.53E-07 5.09E-07 -2.20E+00 4.34E-07 3.53E-07 5.09E-07 -2.10E+00 4.33E-07 3.53E-07 5.08E-07 -2.00E+00 4.33E-07 3.53E-07 5.08E-07 -1.90E+00 4.33E-07 3.53E-07 5.08E-07 -1.80E+00 4.33E-07 3.53E-07 5.08E-07 -1.70E+00 4.33E-07 3.53E-07 5.08E-07 -1.60E+00 4.33E-07 3.53E-07 5.08E-07 -1.50E+00 4.33E-07 3.53E-07 5.08E-07 -1.40E+00 4.33E-07 3.53E-07 5.08E-07 -1.30E+00 4.33E-07 3.53E-07 5.08E-07 -1.20E+00 4.33E-07 3.53E-07 5.08E-07 -1.10E+00 4.33E-07 3.53E-07 5.08E-07 -1.00E+00 4.33E-07 3.52E-07 5.08E-07 -9.00E-01 4.33E-07 3.52E-07 5.07E-07 -8.00E-01 4.33E-07 3.52E-07 5.07E-07 -7.00E-01 4.33E-07 3.52E-07 5.07E-07 -6.00E-01 4.33E-07 3.52E-07 5.07E-07 -5.00E-01 4.33E-07 3.52E-07 5.07E-07 -4.00E-01 4.32E-07 3.52E-07 5.07E-07 -3.00E-01 4.32E-07 3.52E-07 5.07E-07 -2.00E-01 4.32E-07 3.52E-07 5.07E-07 -1.00E-01 4.32E-07 3.52E-07 5.07E-07 0.00E+00 4.32E-07 3.52E-07 5.07E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.88E-01 -6.16E-01 -7.72E-01 -3.20E+00 -6.59E-01 -5.91E-01 -7.38E-01 -3.10E+00 -6.30E-01 -5.67E-01 -7.04E-01 -3.00E+00 -6.01E-01 -5.43E-01 -6.71E-01 -2.90E+00 -5.73E-01 -5.18E-01 -6.37E-01 -2.80E+00 -5.44E-01 -4.94E-01 -6.03E-01 -2.70E+00 -5.15E-01 -4.70E-01 -5.70E-01 -2.60E+00 -4.87E-01 -4.46E-01 -5.36E-01 -2.50E+00 -4.58E-01 -4.22E-01 -5.03E-01 -2.40E+00 -4.30E-01 -3.98E-01 -4.70E-01 -2.30E+00 -4.02E-01 -3.74E-01 -4.36E-01 -2.20E+00 -3.73E-01 -3.50E-01 -4.03E-01 -2.10E+00 -3.45E-01 -3.26E-01 -3.70E-01 -2.00E+00 -3.17E-01 -3.02E-01 -3.37E-01 -1.90E+00 -2.89E-01 -2.78E-01 -3.04E-01 -1.80E+00 -2.61E-01 -2.55E-01 -2.71E-01 -1.70E+00 -2.33E-01 -2.31E-01 -2.38E-01 -1.60E+00 -2.06E-01 -2.08E-01 -2.06E-01 -1.50E+00 -1.78E-01 -1.85E-01 -1.74E-01 -1.40E+00 -1.51E-01 -1.62E-01 -1.43E-01 -1.30E+00 -1.25E-01 -1.39E-01 -1.12E-01 -1.20E+00 -9.90E-02 -1.17E-01 -8.16E-02 -1.10E+00 -7.40E-02 -9.56E-02 -5.32E-02 -1.00E+00 -5.04E-02 -7.46E-02 -2.78E-02 -9.00E-01 -2.92E-02 -5.47E-02 -8.99E-03 -8.00E-01 -1.26E-02 -3.63E-02 -1.30E-03 -7.50E-01 -6.91E-03 -2.80E-02 -4.01E-04 -7.00E-01 -3.31E-03 -2.06E-02 -1.18E-04 -6.50E-01 -1.42E-03 -1.42E-02 -3.46E-05 -6.00E-01 -5.68E-04 -9.02E-03 -1.03E-05 -5.50E-01 -2.20E-04 -5.27E-03 -3.22E-06 -5.00E-01 -8.39E-05 -2.84E-03 -1.16E-06 -4.50E-01 -3.19E-05 -1.44E-03 -5.39E-07 -4.00E-01 -1.22E-05 -6.97E-04 -3.34E-07 -3.50E-01 -4.70E-06 -3.30E-04 -2.49E-07 -3.00E-01 -1.85E-06 -1.54E-04 -1.99E-07 -2.50E-01 -7.60E-07 -7.11E-05 -1.60E-07 -2.00E-01 -3.32E-07 -3.23E-05 -1.25E-07 -1.50E-01 -1.55E-07 -1.42E-05 -9.24E-08 -1.00E-01 -7.45E-08 -5.76E-06 -6.05E-08 -5.00E-02 -3.01E-08 -1.83E-06 -2.97E-08 0.00E+00 2.44E-22 1.41E-22 8.90E-26 1.00E-01 4.81E-08 3.09E-08 5.93E-08 2.00E-01 8.99E-08 6.00E-08 1.15E-07 3.00E-01 1.29E-07 8.75E-08 1.66E-07 4.00E-01 1.65E-07 1.13E-07 2.14E-07 5.00E-01 1.99E-07 1.38E-07 2.58E-07 6.00E-01 2.30E-07 1.60E-07 2.99E-07 7.00E-01 2.59E-07 1.82E-07 3.36E-07 8.00E-01 2.86E-07 2.01E-07 3.70E-07 9.00E-01 3.10E-07 2.20E-07 4.00E-07 1.00E+00 3.33E-07 2.36E-07 4.28E-07 1.10E+00 3.53E-07 2.52E-07 4.52E-07 1.20E+00 3.71E-07 2.66E-07 4.73E-07 1.30E+00 3.87E-07 2.78E-07 4.90E-07 1.40E+00 4.01E-07 2.89E-07 5.05E-07 1.50E+00 4.13E-07 2.99E-07 5.18E-07 1.60E+00 4.23E-07 3.08E-07 5.27E-07 1.70E+00 4.31E-07 3.15E-07 5.33E-07 1.80E+00 4.37E-07 3.21E-07 5.37E-07 1.90E+00 4.42E-07 3.26E-07 5.39E-07 2.00E+00 4.44E-07 3.29E-07 5.40E-07 2.10E+00 4.46E-07 3.32E-07 5.40E-07 2.20E+00 4.46E-07 3.33E-07 5.40E-07 2.30E+00 4.47E-07 3.34E-07 5.40E-07 2.40E+00 4.47E-07 3.34E-07 5.40E-07 2.50E+00 4.47E-07 3.34E-07 5.40E-07 2.60E+00 4.47E-07 3.34E-07 5.40E-07 2.70E+00 4.47E-07 3.34E-07 5.41E-07 2.80E+00 4.47E-07 3.34E-07 5.41E-07 2.90E+00 4.47E-07 3.34E-07 5.41E-07 3.00E+00 4.47E-07 3.34E-07 5.41E-07 3.10E+00 4.47E-07 3.34E-07 5.41E-07 3.20E+00 4.47E-07 3.34E-07 5.41E-07 3.30E+00 4.47E-07 3.34E-07 5.41E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.49E-07 3.35E-07 5.44E-07 -3.20E+00 4.49E-07 3.35E-07 5.44E-07 -3.10E+00 4.49E-07 3.35E-07 5.44E-07 -3.00E+00 4.49E-07 3.35E-07 5.44E-07 -2.90E+00 4.49E-07 3.35E-07 5.44E-07 -2.80E+00 4.49E-07 3.35E-07 5.44E-07 -2.70E+00 4.49E-07 3.35E-07 5.44E-07 -2.60E+00 4.49E-07 3.35E-07 5.44E-07 -2.50E+00 4.49E-07 3.35E-07 5.44E-07 -2.40E+00 4.49E-07 3.35E-07 5.43E-07 -2.30E+00 4.49E-07 3.35E-07 5.43E-07 -2.20E+00 4.49E-07 3.35E-07 5.43E-07 -2.10E+00 4.49E-07 3.35E-07 5.43E-07 -2.00E+00 4.48E-07 3.35E-07 5.43E-07 -1.90E+00 4.48E-07 3.35E-07 5.43E-07 -1.80E+00 4.48E-07 3.35E-07 5.43E-07 -1.70E+00 4.48E-07 3.35E-07 5.43E-07 -1.60E+00 4.48E-07 3.35E-07 5.43E-07 -1.50E+00 4.48E-07 3.35E-07 5.43E-07 -1.40E+00 4.48E-07 3.35E-07 5.43E-07 -1.30E+00 4.48E-07 3.35E-07 5.42E-07 -1.20E+00 4.48E-07 3.35E-07 5.42E-07 -1.10E+00 4.48E-07 3.35E-07 5.42E-07 -1.00E+00 4.48E-07 3.34E-07 5.42E-07 -9.00E-01 4.48E-07 3.34E-07 5.42E-07 -8.00E-01 4.48E-07 3.34E-07 5.42E-07 -7.00E-01 4.48E-07 3.34E-07 5.42E-07 -6.00E-01 4.48E-07 3.34E-07 5.42E-07 -5.00E-01 4.48E-07 3.34E-07 5.42E-07 -4.00E-01 4.48E-07 3.34E-07 5.42E-07 -3.00E-01 4.48E-07 3.34E-07 5.42E-07 -2.00E-01 4.47E-07 3.34E-07 5.42E-07 -1.00E-01 4.47E-07 3.34E-07 5.41E-07 0.00E+00 4.47E-07 3.34E-07 5.41E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -3.66E-01 -3.03E-01 -4.32E-01 -3.20E+00 -3.51E-01 -2.91E-01 -4.13E-01 -3.10E+00 -3.35E-01 -2.79E-01 -3.94E-01 -3.00E+00 -3.20E-01 -2.67E-01 -3.75E-01 -2.90E+00 -3.05E-01 -2.55E-01 -3.57E-01 -2.80E+00 -2.89E-01 -2.43E-01 -3.38E-01 -2.70E+00 -2.74E-01 -2.31E-01 -3.19E-01 -2.60E+00 -2.59E-01 -2.19E-01 -3.00E-01 -2.50E+00 -2.44E-01 -2.08E-01 -2.82E-01 -2.40E+00 -2.28E-01 -1.96E-01 -2.63E-01 -2.30E+00 -2.13E-01 -1.84E-01 -2.44E-01 -2.20E+00 -1.98E-01 -1.72E-01 -2.26E-01 -2.10E+00 -1.83E-01 -1.60E-01 -2.07E-01 -2.00E+00 -1.68E-01 -1.49E-01 -1.89E-01 -1.90E+00 -1.53E-01 -1.37E-01 -1.70E-01 -1.80E+00 -1.38E-01 -1.25E-01 -1.52E-01 -1.70E+00 -1.23E-01 -1.14E-01 -1.34E-01 -1.60E+00 -1.08E-01 -1.02E-01 -1.16E-01 -1.50E+00 -9.36E-02 -9.10E-02 -9.75E-02 -1.40E+00 -7.91E-02 -7.97E-02 -7.98E-02 -1.30E+00 -6.48E-02 -6.85E-02 -6.23E-02 -1.20E+00 -5.09E-02 -5.75E-02 -4.53E-02 -1.10E+00 -3.73E-02 -4.68E-02 -2.90E-02 -1.00E+00 -2.46E-02 -3.63E-02 -1.45E-02 -9.00E-01 -1.32E-02 -2.64E-02 -3.94E-03 -8.00E-01 -4.68E-03 -1.72E-02 -3.92E-04 -7.00E-01 -8.68E-04 -9.34E-03 -3.06E-05 -6.00E-01 -1.19E-04 -3.73E-03 -2.01E-06 -5.00E-01 -1.61E-05 -1.01E-03 -8.36E-08 -4.00E-01 -1.50E-06 -2.15E-04 -3.52E-09 -3.00E-01 -1.18E-07 -4.07E-05 -1.71E-10 -2.00E-01 -1.03E-08 -6.85E-06 -8.90E-12 -1.00E-01 -9.03E-10 -9.98E-07 -4.49E-13 0.00E+00 4.55E-21 7.42E-23 -1.32E-28 1.00E-01 3.05E-11 6.92E-09 4.48E-12 2.00E-01 3.33E-11 8.25E-09 4.72E-12 3.00E-01 3.61E-11 9.02E-09 4.73E-12 4.00E-01 3.90E-11 9.73E-09 4.73E-12 5.00E-01 4.21E-11 1.04E-08 4.73E-12 6.00E-01 4.54E-11 1.11E-08 4.73E-12 7.00E-01 4.88E-11 1.18E-08 4.73E-12 8.00E-01 5.25E-11 1.25E-08 4.73E-12 9.00E-01 5.65E-11 1.32E-08 4.73E-12 1.00E+00 6.07E-11 1.39E-08 4.73E-12 1.10E+00 6.52E-11 1.47E-08 4.73E-12 1.20E+00 7.00E-11 1.54E-08 4.73E-12 1.30E+00 7.51E-11 1.61E-08 4.73E-12 1.40E+00 8.06E-11 1.68E-08 4.73E-12 1.50E+00 8.64E-11 1.75E-08 4.73E-12 1.60E+00 9.26E-11 1.82E-08 4.73E-12 1.70E+00 9.93E-11 1.89E-08 4.73E-12 1.80E+00 1.06E-10 1.96E-08 4.73E-12 1.90E+00 1.14E-10 2.03E-08 4.73E-12 2.00E+00 1.22E-10 2.10E-08 4.73E-12 2.10E+00 1.31E-10 2.17E-08 4.73E-12 2.20E+00 1.40E-10 2.24E-08 4.73E-12 2.30E+00 1.50E-10 2.31E-08 4.73E-12 2.40E+00 1.60E-10 2.38E-08 4.73E-12 2.50E+00 1.71E-10 2.45E-08 4.73E-12 2.60E+00 1.83E-10 2.52E-08 4.73E-12 2.70E+00 1.96E-10 2.59E-08 4.73E-12 2.80E+00 2.10E-10 2.66E-08 4.73E-12 2.90E+00 2.24E-10 2.73E-08 4.73E-12 3.00E+00 2.39E-10 2.80E-08 4.73E-12 3.10E+00 2.56E-10 2.87E-08 4.73E-12 3.20E+00 2.73E-10 2.94E-08 4.73E-12 3.30E+00 2.92E-10 3.01E-08 4.73E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.40E-09 5.12E-08 4.73E-12 -3.20E+00 2.25E-09 5.05E-08 4.73E-12 -3.10E+00 2.12E-09 4.98E-08 4.73E-12 -3.00E+00 1.99E-09 4.91E-08 4.73E-12 -2.90E+00 1.87E-09 4.84E-08 4.73E-12 -2.80E+00 1.76E-09 4.77E-08 4.73E-12 -2.70E+00 1.65E-09 4.70E-08 4.73E-12 -2.60E+00 1.55E-09 4.63E-08 4.73E-12 -2.50E+00 1.45E-09 4.56E-08 4.73E-12 -2.40E+00 1.37E-09 4.49E-08 4.73E-12 -2.30E+00 1.28E-09 4.42E-08 4.73E-12 -2.20E+00 1.20E-09 4.35E-08 4.73E-12 -2.10E+00 1.13E-09 4.28E-08 4.73E-12 -2.00E+00 1.06E-09 4.21E-08 4.73E-12 -1.90E+00 9.96E-10 4.14E-08 4.73E-12 -1.80E+00 9.35E-10 4.07E-08 4.73E-12 -1.70E+00 8.77E-10 4.00E-08 4.73E-12 -1.60E+00 8.23E-10 3.93E-08 4.73E-12 -1.50E+00 7.72E-10 3.86E-08 4.73E-12 -1.40E+00 7.24E-10 3.79E-08 4.73E-12 -1.30E+00 6.79E-10 3.72E-08 4.73E-12 -1.20E+00 6.37E-10 3.65E-08 4.73E-12 -1.10E+00 5.97E-10 3.57E-08 4.73E-12 -1.00E+00 5.60E-10 3.50E-08 4.73E-12 -9.00E-01 5.25E-10 3.43E-08 4.73E-12 -8.00E-01 4.92E-10 3.36E-08 4.73E-12 -7.00E-01 4.61E-10 3.29E-08 4.73E-12 -6.00E-01 4.32E-10 3.22E-08 4.73E-12 -5.00E-01 4.05E-10 3.15E-08 4.73E-12 -4.00E-01 3.79E-10 3.08E-08 4.73E-12 -3.00E-01 3.55E-10 3.01E-08 4.73E-12 -2.00E-01 3.33E-10 2.94E-08 4.73E-12 -1.00E-01 3.12E-10 2.87E-08 4.73E-12 0.00E+00 2.92E-10 2.80E-08 4.73E-12 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -3.96E-01 -2.95E-01 -5.30E-01 -3.20E+00 -3.79E-01 -2.83E-01 -5.06E-01 -3.10E+00 -3.62E-01 -2.72E-01 -4.83E-01 -3.00E+00 -3.46E-01 -2.60E-01 -4.59E-01 -2.90E+00 -3.29E-01 -2.49E-01 -4.36E-01 -2.80E+00 -3.12E-01 -2.37E-01 -4.13E-01 -2.70E+00 -2.96E-01 -2.26E-01 -3.89E-01 -2.60E+00 -2.79E-01 -2.14E-01 -3.66E-01 -2.50E+00 -2.63E-01 -2.03E-01 -3.42E-01 -2.40E+00 -2.46E-01 -1.92E-01 -3.19E-01 -2.30E+00 -2.30E-01 -1.80E-01 -2.96E-01 -2.20E+00 -2.13E-01 -1.69E-01 -2.73E-01 -2.10E+00 -1.97E-01 -1.57E-01 -2.50E-01 -2.00E+00 -1.80E-01 -1.46E-01 -2.26E-01 -1.90E+00 -1.64E-01 -1.35E-01 -2.03E-01 -1.80E+00 -1.48E-01 -1.24E-01 -1.81E-01 -1.70E+00 -1.32E-01 -1.13E-01 -1.58E-01 -1.60E+00 -1.16E-01 -1.02E-01 -1.35E-01 -1.50E+00 -9.99E-02 -9.05E-02 -1.13E-01 -1.40E+00 -8.42E-02 -7.96E-02 -9.07E-02 -1.30E+00 -6.87E-02 -6.88E-02 -6.91E-02 -1.20E+00 -5.35E-02 -5.82E-02 -4.81E-02 -1.10E+00 -3.89E-02 -4.78E-02 -2.85E-02 -1.00E+00 -2.52E-02 -3.76E-02 -1.19E-02 -9.00E-01 -1.31E-02 -2.79E-02 -2.19E-03 -8.00E-01 -4.35E-03 -1.88E-02 -2.30E-04 -7.00E-01 -7.56E-04 -1.08E-02 -8.43E-05 -6.00E-01 -1.21E-04 -4.75E-03 -6.58E-05 -5.00E-01 -4.38E-05 -1.40E-03 -5.43E-05 -4.00E-01 -2.93E-05 -3.09E-04 -4.32E-05 -3.00E-01 -2.13E-05 -6.73E-05 -3.22E-05 -2.00E-01 -1.40E-05 -1.83E-05 -2.13E-05 -1.00E-01 -6.95E-06 -5.78E-06 -1.05E-05 0.00E+00 3.18E-20 2.39E-20 3.00E-25 1.00E-01 7.01E-06 5.00E-06 8.80E-06 2.00E-01 1.37E-05 9.60E-06 1.71E-05 3.00E-01 2.01E-05 1.40E-05 2.50E-05 4.00E-01 2.62E-05 1.81E-05 3.24E-05 5.00E-01 3.20E-05 2.20E-05 3.93E-05 6.00E-01 3.75E-05 2.58E-05 4.59E-05 7.00E-01 4.26E-05 2.93E-05 5.19E-05 8.00E-01 4.75E-05 3.25E-05 5.76E-05 9.00E-01 5.20E-05 3.56E-05 6.28E-05 1.00E+00 5.62E-05 3.84E-05 6.76E-05 1.10E+00 6.01E-05 4.10E-05 7.20E-05 1.20E+00 6.36E-05 4.32E-05 7.59E-05 1.30E+00 6.68E-05 4.53E-05 7.95E-05 1.40E+00 6.97E-05 4.70E-05 8.27E-05 1.50E+00 7.22E-05 5.10E-07 8.54E-05 1.60E+00 7.43E-05 4.61E-07 8.78E-05 1.70E+00 5.17E-07 4.42E-07 8.98E-05 1.80E+00 5.24E-07 4.33E-07 9.13E-05 1.90E+00 5.28E-07 4.28E-07 9.25E-05 2.00E+00 5.31E-07 4.25E-07 5.84E-07 2.10E+00 5.32E-07 4.24E-07 5.89E-07 2.20E+00 5.33E-07 4.23E-07 5.93E-07 2.30E+00 5.33E-07 4.23E-07 5.96E-07 2.40E+00 5.33E-07 4.23E-07 5.97E-07 2.50E+00 5.33E-07 4.23E-07 5.97E-07 2.60E+00 5.33E-07 4.23E-07 5.97E-07 2.70E+00 5.34E-07 4.23E-07 5.97E-07 2.80E+00 5.34E-07 4.23E-07 5.97E-07 2.90E+00 5.34E-07 4.23E-07 5.97E-07 3.00E+00 5.34E-07 4.24E-07 5.98E-07 3.10E+00 5.34E-07 4.24E-07 5.98E-07 3.20E+00 5.34E-07 4.24E-07 5.98E-07 3.30E+00 5.34E-07 4.24E-07 5.98E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 5.53E-06 1.03E-05 1.46E-06 -3.20E+00 4.08E-06 8.82E-06 9.66E-07 -3.10E+00 2.90E-06 7.41E-06 7.44E-07 -3.00E+00 1.99E-06 6.13E-06 6.54E-07 -2.90E+00 1.36E-06 4.98E-06 6.20E-07 -2.80E+00 9.67E-07 3.96E-06 6.07E-07 -2.70E+00 7.46E-07 3.09E-06 6.02E-07 -2.60E+00 6.34E-07 2.36E-06 6.00E-07 -2.50E+00 5.81E-07 1.78E-06 6.00E-07 -2.40E+00 5.56E-07 1.34E-06 6.00E-07 -2.30E+00 5.45E-07 1.02E-06 6.00E-07 -2.20E+00 5.40E-07 7.98E-07 5.99E-07 -2.10E+00 5.38E-07 6.55E-07 5.99E-07 -2.00E+00 5.37E-07 5.64E-07 5.99E-07 -1.90E+00 5.36E-07 5.08E-07 5.99E-07 -1.80E+00 5.36E-07 4.74E-07 5.99E-07 -1.70E+00 5.36E-07 4.54E-07 5.99E-07 -1.60E+00 5.36E-07 4.42E-07 5.99E-07 -1.50E+00 5.35E-07 4.35E-07 5.99E-07 -1.40E+00 5.35E-07 4.31E-07 5.99E-07 -1.30E+00 5.35E-07 4.29E-07 5.99E-07 -1.20E+00 5.35E-07 4.27E-07 5.99E-07 -1.10E+00 5.35E-07 4.26E-07 5.99E-07 -1.00E+00 5.35E-07 4.26E-07 5.99E-07 -9.00E-01 5.35E-07 4.25E-07 5.99E-07 -8.00E-01 5.35E-07 4.25E-07 5.98E-07 -7.00E-01 5.35E-07 4.25E-07 5.98E-07 -6.00E-01 5.35E-07 4.25E-07 5.98E-07 -5.00E-01 5.35E-07 4.24E-07 5.98E-07 -4.00E-01 5.34E-07 4.24E-07 5.98E-07 -3.00E-01 5.34E-07 4.24E-07 5.98E-07 -2.00E-01 5.34E-07 4.24E-07 5.98E-07 -1.00E-01 5.34E-07 4.24E-07 5.98E-07 0.00E+00 5.34E-07 4.24E-07 5.98E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -3.03E-04 -2.38E-04 -3.19E-04 -3.20E+00 -3.19E-04 -2.51E-04 -3.19E-04 -3.10E+00 -3.37E-04 -2.63E-04 -3.21E-04 -3.00E+00 -3.57E-04 -2.78E-04 -3.41E-04 -2.90E+00 -3.80E-04 -2.95E-04 -3.63E-04 -2.80E+00 -4.06E-04 -3.13E-04 -3.89E-04 -2.70E+00 -4.35E-04 -3.33E-04 -4.17E-04 -2.60E+00 -4.68E-04 -3.57E-04 -4.50E-04 -2.50E+00 -5.06E-04 -3.83E-04 -4.89E-04 -2.40E+00 -5.51E-04 -4.13E-04 -5.34E-04 -2.30E+00 -6.03E-04 -4.48E-04 -5.88E-04 -2.20E+00 -6.65E-04 -4.89E-04 -6.52E-04 -2.10E+00 -7.40E-04 -5.36E-04 -7.32E-04 -2.00E+00 -8.32E-04 -5.92E-04 -8.31E-04 -1.90E+00 -9.45E-04 -6.59E-04 -9.57E-04 -1.80E+00 -1.09E-03 -7.39E-04 -1.12E-03 -1.70E+00 -1.27E-03 -8.36E-04 -1.34E-03 -1.60E+00 -1.51E-03 -9.54E-04 -1.64E-03 -1.50E+00 -1.82E-03 -1.10E-03 -2.07E-03 -1.40E+00 -2.22E-03 -1.27E-03 -2.66E-03 -1.30E+00 -2.74E-03 -1.47E-03 -3.47E-03 -1.20E+00 -3.37E-03 -1.71E-03 -4.51E-03 -1.10E+00 -4.15E-03 -1.98E-03 -5.87E-03 -1.00E+00 -5.19E-03 -2.30E-03 -8.09E-03 -9.50E-01 -5.89E-03 -2.48E-03 -9.95E-03 -9.00E-01 -6.81E-03 -2.69E-03 -1.25E-02 -8.50E-01 -8.02E-03 -2.93E-03 -1.53E-02 -8.00E-01 -9.51E-03 -3.21E-03 -1.69E-02 -7.50E-01 -1.10E-02 -3.55E-03 -1.70E-02 -7.00E-01 -1.19E-02 -3.96E-03 -1.64E-02 -6.50E-01 -1.20E-02 -4.41E-03 -1.55E-02 -6.00E-01 -1.15E-02 -4.85E-03 -1.45E-02 -5.50E-01 -1.07E-02 -5.15E-03 -1.33E-02 -5.00E-01 -9.83E-03 -5.20E-03 -1.22E-02 -4.50E-01 -8.88E-03 -4.99E-03 -1.10E-02 -4.00E-01 -7.91E-03 -4.59E-03 -9.85E-03 -3.50E-01 -6.94E-03 -4.08E-03 -8.66E-03 -3.00E-01 -5.95E-03 -3.51E-03 -7.45E-03 -2.50E-01 -4.96E-03 -2.92E-03 -6.23E-03 -2.00E-01 -3.97E-03 -2.33E-03 -5.00E-03 -1.50E-01 -2.98E-03 -1.74E-03 -3.76E-03 -1.00E-01 -1.98E-03 -1.15E-03 -2.51E-03 -5.00E-02 -9.90E-04 -5.71E-04 -1.26E-03 0.00E+00 7.53E-18 5.02E-18 2.38E-16 1.00E-01 1.62E-03 1.08E-03 2.16E-03 2.00E-01 3.09E-03 2.07E-03 4.09E-03 3.00E-01 4.41E-03 2.98E-03 5.80E-03 4.00E-01 5.59E-03 3.79E-03 7.31E-03 5.00E-01 6.65E-03 4.52E-03 8.64E-03 6.00E-01 7.57E-03 5.17E-03 9.78E-03 7.00E-01 8.37E-03 5.75E-03 1.07E-02 8.00E-01 9.06E-03 6.24E-03 1.16E-02 9.00E-01 9.63E-03 6.66E-03 1.22E-02 1.00E+00 1.01E-02 7.01E-03 1.27E-02 1.20E+00 1.07E-02 7.50E-03 1.33E-02 1.40E+00 1.11E-02 7.80E-03 1.37E-02 1.60E+00 1.14E-02 8.03E-03 1.39E-02 1.80E+00 1.17E-02 8.23E-03 1.41E-02 2.00E+00 1.18E-02 8.39E-03 1.42E-02 2.20E+00 1.20E-02 8.52E-03 1.43E-02 2.40E+00 1.21E-02 8.65E-03 1.44E-02 2.60E+00 1.22E-02 8.75E-03 1.44E-02 2.80E+00 1.23E-02 8.85E-03 1.45E-02 3.00E+00 1.24E-02 8.94E-03 1.46E-02 3.20E+00 1.24E-02 9.02E-03 1.46E-02 3.40E+00 1.25E-02 9.10E-03 1.47E-02 3.60E+00 1.26E-02 9.17E-03 1.47E-02 3.80E+00 1.26E-02 9.24E-03 1.48E-02 4.00E+00 1.27E-02 9.30E-03 1.48E-02 4.20E+00 1.28E-02 9.36E-03 1.49E-02 4.40E+00 1.28E-02 9.42E-03 1.49E-02 4.60E+00 1.29E-02 9.48E-03 1.50E-02 4.80E+00 1.29E-02 9.53E-03 1.50E-02 5.00E+00 1.30E-02 9.58E-03 1.50E-02 5.20E+00 1.30E-02 9.63E-03 1.51E-02 5.40E+00 1.31E-02 9.68E-03 1.52E-02 5.60E+00 1.31E-02 9.73E-03 1.54E-02 5.80E+00 1.31E-02 9.78E-03 1.56E-02 6.00E+00 1.32E-02 9.83E-03 1.59E-02 6.20E+00 1.32E-02 9.87E-03 1.61E-02 6.40E+00 1.33E-02 9.92E-03 1.63E-02 6.60E+00 1.33E-02 9.97E-03 1.65E-02 | [GND_clamp] | -3.30E+00 -4.09E-01 -3.37E-01 -4.89E-01 -3.20E+00 -3.92E-01 -3.25E-01 -4.68E-01 -3.10E+00 -3.76E-01 -3.12E-01 -4.48E-01 -3.00E+00 -3.60E-01 -3.00E-01 -4.27E-01 -2.90E+00 -3.43E-01 -2.87E-01 -4.06E-01 -2.80E+00 -3.27E-01 -2.75E-01 -3.86E-01 -2.70E+00 -3.10E-01 -2.62E-01 -3.65E-01 -2.60E+00 -2.94E-01 -2.50E-01 -3.45E-01 -2.50E+00 -2.78E-01 -2.37E-01 -3.24E-01 -2.40E+00 -2.61E-01 -2.25E-01 -3.04E-01 -2.30E+00 -2.45E-01 -2.12E-01 -2.83E-01 -2.20E+00 -2.29E-01 -2.00E-01 -2.63E-01 -2.10E+00 -2.13E-01 -1.88E-01 -2.42E-01 -2.00E+00 -1.96E-01 -1.75E-01 -2.22E-01 -1.90E+00 -1.80E-01 -1.63E-01 -2.01E-01 -1.80E+00 -1.64E-01 -1.51E-01 -1.81E-01 -1.70E+00 -1.48E-01 -1.39E-01 -1.61E-01 -1.60E+00 -1.32E-01 -1.26E-01 -1.41E-01 -1.50E+00 -1.16E-01 -1.14E-01 -1.21E-01 -1.40E+00 -1.00E-01 -1.02E-01 -1.01E-01 -1.30E+00 -8.43E-02 -9.01E-02 -8.11E-02 -1.20E+00 -6.88E-02 -7.82E-02 -6.18E-02 -1.10E+00 -5.35E-02 -6.64E-02 -4.29E-02 -1.00E+00 -3.87E-02 -5.48E-02 -2.50E-02 -9.00E-01 -2.45E-02 -4.34E-02 -9.40E-03 -8.00E-01 -1.19E-02 -3.23E-02 -9.61E-04 -7.00E-01 -2.97E-03 -2.18E-02 -2.48E-05 -6.00E-01 -2.43E-04 -1.23E-02 -5.41E-07 -5.00E-01 -1.27E-05 -4.88E-03 -1.18E-08 -4.00E-01 -6.36E-07 -1.02E-03 -2.56E-10 -3.00E-01 -3.18E-08 -1.27E-04 -5.56E-12 -2.00E-01 -1.59E-09 -1.36E-05 -1.21E-13 -1.00E-01 -7.59E-11 -1.31E-06 -2.57E-15 0.00E+00 5.17E-25 1.33E-22 0.00E+00 1.00E-01 3.12E-11 1.29E-08 1.25E-12 2.00E-01 3.40E-11 1.59E-08 1.33E-12 3.00E-01 3.68E-11 1.78E-08 1.41E-12 4.00E-01 3.98E-11 1.96E-08 1.48E-12 5.00E-01 4.28E-11 2.14E-08 1.56E-12 6.00E-01 4.61E-11 2.32E-08 1.64E-12 7.00E-01 4.96E-11 2.50E-08 1.72E-12 8.00E-01 5.33E-11 2.68E-08 1.81E-12 9.00E-01 5.72E-11 2.85E-08 1.90E-12 1.00E+00 6.14E-11 3.03E-08 2.00E-12 1.20E+00 7.07E-11 3.39E-08 2.22E-12 1.40E+00 8.13E-11 3.75E-08 2.47E-12 1.60E+00 9.34E-11 4.11E-08 2.74E-12 1.80E+00 1.07E-10 4.46E-08 3.04E-12 2.00E+00 1.23E-10 4.82E-08 3.38E-12 2.20E+00 1.41E-10 5.18E-08 3.76E-12 2.40E+00 1.61E-10 5.53E-08 4.19E-12 2.60E+00 1.84E-10 5.89E-08 4.66E-12 2.80E+00 2.10E-10 6.25E-08 5.19E-12 3.00E+00 2.40E-10 6.61E-08 5.78E-12 3.20E+00 2.74E-10 6.96E-08 6.43E-12 3.30E+00 2.93E-10 7.14E-08 6.78E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.40E-09 1.25E-07 4.57E-11 -3.20E+00 2.25E-09 1.23E-07 4.34E-11 -3.10E+00 2.12E-09 1.21E-07 4.12E-11 -3.00E+00 1.99E-09 1.20E-07 3.91E-11 -2.90E+00 1.87E-09 1.18E-07 3.71E-11 -2.80E+00 1.76E-09 1.16E-07 3.52E-11 -2.70E+00 1.65E-09 1.14E-07 3.34E-11 -2.60E+00 1.55E-09 1.13E-07 3.17E-11 -2.50E+00 1.46E-09 1.11E-07 3.01E-11 -2.40E+00 1.37E-09 1.09E-07 2.86E-11 -2.30E+00 1.28E-09 1.07E-07 2.71E-11 -2.20E+00 1.20E-09 1.05E-07 2.57E-11 -2.10E+00 1.13E-09 1.04E-07 2.44E-11 -2.00E+00 1.06E-09 1.02E-07 2.31E-11 -1.90E+00 9.97E-10 1.00E-07 2.19E-11 -1.80E+00 9.35E-10 9.82E-08 2.08E-11 -1.70E+00 8.78E-10 9.64E-08 1.97E-11 -1.60E+00 8.24E-10 9.46E-08 1.87E-11 -1.50E+00 7.73E-10 9.29E-08 1.78E-11 -1.40E+00 7.25E-10 9.11E-08 1.68E-11 -1.30E+00 6.80E-10 8.93E-08 1.60E-11 -1.20E+00 6.38E-10 8.75E-08 1.51E-11 -1.10E+00 5.98E-10 8.57E-08 1.44E-11 -1.00E+00 5.61E-10 8.39E-08 1.36E-11 -9.00E-01 5.26E-10 8.21E-08 1.29E-11 -8.00E-01 4.93E-10 8.03E-08 1.22E-11 -7.00E-01 4.62E-10 7.86E-08 1.16E-11 -6.00E-01 4.33E-10 7.68E-08 1.10E-11 -5.00E-01 4.06E-10 7.50E-08 1.04E-11 -4.00E-01 3.80E-10 7.32E-08 9.88E-12 -3.00E-01 3.56E-10 7.14E-08 9.36E-12 -2.00E-01 3.34E-10 6.96E-08 8.87E-12 -1.00E-01 3.13E-10 6.78E-08 8.41E-12 0.00E+00 2.93E-10 6.61E-08 7.97E-12 | | [Ramp] | variable typ min max dV/dt_f 1.91V/142ns 1.72V/139ns 2.03V/148ns dV/dt_r 1.90V/308ns 1.67V/314ns 1.98V/261ns R_load = 1k | | End [Model] IOModel | | End [Component] 256K I2C EEPROM @3.3V | [End]