|************************************************************************ [IBIS Ver] 3.2 [File name] 24c16s_22v_rev_k.ibs |24c16=abbr chip name,s=SOIC,22v=2.2V Vcc [File Rev] 1.0 [Date] 16-March-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C16 rev.K in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.0 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 16K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.23E-01 -4.93E-01 -3.69E-01 -2.10E+00 -3.89E-01 -4.57E-01 -3.37E-01 -2.00E+00 -3.55E-01 -4.21E-01 -3.05E-01 -1.90E+00 -3.22E-01 -3.85E-01 -2.73E-01 -1.80E+00 -2.88E-01 -3.50E-01 -2.42E-01 -1.70E+00 -2.55E-01 -3.15E-01 -2.10E-01 -1.60E+00 -2.22E-01 -2.80E-01 -1.79E-01 -1.50E+00 -1.90E-01 -2.45E-01 -1.49E-01 -1.40E+00 -1.58E-01 -2.11E-01 -1.19E-01 -1.30E+00 -1.27E-01 -1.78E-01 -8.95E-02 -1.20E+00 -9.66E-02 -1.45E-01 -6.17E-02 -1.10E+00 -6.81E-02 -1.14E-01 -3.64E-02 -1.00E+00 -4.22E-02 -8.44E-02 -1.57E-02 -9.50E-01 -3.08E-02 -7.05E-02 -8.41E-03 -9.00E-01 -2.10E-02 -5.74E-02 -3.79E-03 -8.50E-01 -1.30E-02 -4.52E-02 -1.47E-03 -8.00E-01 -7.23E-03 -3.42E-02 -5.33E-04 -7.50E-01 -3.63E-03 -2.47E-02 -1.93E-04 -7.00E-01 -1.69E-03 -1.68E-02 -7.66E-05 -6.50E-01 -7.52E-04 -1.08E-02 -3.66E-05 -6.00E-01 -3.30E-04 -6.52E-03 -2.24E-05 -5.50E-01 -1.47E-04 -3.75E-03 -1.67E-05 -5.00E-01 -6.80E-05 -2.08E-03 -1.39E-05 -4.50E-01 -3.39E-05 -1.12E-03 -1.21E-05 -4.00E-01 -1.89E-05 -5.99E-04 -1.05E-05 -3.50E-01 -1.19E-05 -3.17E-04 -9.10E-06 -3.00E-01 -8.27E-06 -1.67E-04 -7.73E-06 -2.50E-01 -6.10E-06 -8.71E-05 -6.39E-06 -2.00E-01 -4.56E-06 -4.50E-05 -5.07E-06 -1.50E-01 -3.28E-06 -2.26E-05 -3.76E-06 -1.00E-01 -2.13E-06 -1.05E-05 -2.48E-06 -5.00E-02 -1.04E-06 -3.81E-06 -1.23E-06 0.00E+00 7.71E-07 6.41E-07 7.62E-07 5.00E-02 1.78E-06 1.31E-06 1.96E-06 1.00E-01 2.76E-06 1.96E-06 3.14E-06 1.50E-01 3.71E-06 2.59E-06 4.28E-06 2.00E-01 4.65E-06 3.20E-06 5.39E-06 2.50E-01 5.56E-06 3.79E-06 6.48E-06 3.00E-01 6.44E-06 4.36E-06 7.54E-06 3.50E-01 7.30E-06 4.91E-06 8.57E-06 4.00E-01 8.13E-06 5.44E-06 9.57E-06 4.50E-01 8.95E-06 5.95E-06 1.05E-05 5.00E-01 9.73E-06 6.43E-06 1.15E-05 5.50E-01 1.05E-05 6.90E-06 1.24E-05 6.00E-01 1.12E-05 7.34E-06 1.33E-05 6.50E-01 1.20E-05 7.76E-06 1.42E-05 7.00E-01 1.26E-05 8.14E-06 1.50E-05 7.50E-01 1.33E-05 7.27E-07 1.58E-05 8.00E-01 1.40E-05 6.85E-07 1.66E-05 8.50E-01 1.46E-05 6.78E-07 1.73E-05 9.00E-01 1.52E-05 6.76E-07 1.81E-05 9.50E-01 1.57E-05 6.74E-07 1.88E-05 1.00E+00 1.62E-05 6.74E-07 1.94E-05 1.05E+00 8.13E-07 6.73E-07 2.01E-05 1.10E+00 8.13E-07 6.73E-07 2.07E-05 1.15E+00 8.13E-07 6.73E-07 2.13E-05 1.20E+00 8.13E-07 6.73E-07 2.19E-05 1.25E+00 8.13E-07 6.73E-07 2.24E-05 1.30E+00 8.13E-07 6.73E-07 2.29E-05 1.35E+00 8.13E-07 6.73E-07 8.06E-07 1.40E+00 8.13E-07 6.73E-07 8.06E-07 1.60E+00 8.13E-07 6.73E-07 8.06E-07 1.80E+00 8.13E-07 6.73E-07 8.06E-07 2.00E+00 8.13E-07 6.73E-07 8.06E-07 2.20E+00 8.13E-07 6.73E-07 8.06E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 8.13E-07 6.73E-07 8.06E-07 -2.10E+00 8.13E-07 6.73E-07 8.06E-07 -2.00E+00 8.13E-07 6.73E-07 8.06E-07 -1.90E+00 8.13E-07 6.73E-07 8.06E-07 -1.80E+00 8.13E-07 6.73E-07 8.06E-07 -1.70E+00 8.13E-07 6.73E-07 8.06E-07 -1.60E+00 8.13E-07 6.73E-07 8.06E-07 -1.50E+00 8.13E-07 6.73E-07 8.06E-07 -1.40E+00 8.13E-07 6.73E-07 8.06E-07 -1.30E+00 8.13E-07 6.73E-07 8.06E-07 -1.20E+00 8.13E-07 6.73E-07 8.06E-07 -1.10E+00 8.13E-07 6.73E-07 8.06E-07 -1.00E+00 8.13E-07 6.73E-07 8.06E-07 -9.00E-01 8.13E-07 6.73E-07 8.06E-07 -8.00E-01 8.13E-07 6.73E-07 8.06E-07 -7.00E-01 8.13E-07 6.73E-07 8.06E-07 -6.00E-01 8.13E-07 6.73E-07 8.06E-07 -5.00E-01 8.13E-07 6.73E-07 8.06E-07 -4.00E-01 8.13E-07 6.73E-07 8.06E-07 -3.00E-01 8.13E-07 6.73E-07 8.06E-07 -2.00E-01 8.13E-07 6.73E-07 8.06E-07 -1.00E-01 8.13E-07 6.73E-07 8.06E-07 0.00E+00 8.13E-07 6.73E-07 8.06E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.84E-01 -5.68E-01 -4.12E-01 -2.10E+00 -4.44E-01 -5.26E-01 -3.76E-01 -2.00E+00 -4.05E-01 -4.83E-01 -3.40E-01 -1.90E+00 -3.66E-01 -4.41E-01 -3.04E-01 -1.80E+00 -3.27E-01 -3.99E-01 -2.69E-01 -1.70E+00 -2.88E-01 -3.58E-01 -2.33E-01 -1.60E+00 -2.50E-01 -3.17E-01 -1.99E-01 -1.50E+00 -2.12E-01 -2.76E-01 -1.64E-01 -1.40E+00 -1.75E-01 -2.36E-01 -1.31E-01 -1.30E+00 -1.39E-01 -1.97E-01 -9.82E-02 -1.20E+00 -1.05E-01 -1.59E-01 -6.72E-02 -1.10E+00 -7.23E-02 -1.23E-01 -3.91E-02 -1.00E+00 -4.33E-02 -8.93E-02 -1.65E-02 -9.50E-01 -3.09E-02 -7.36E-02 -8.79E-03 -9.00E-01 -2.03E-02 -5.89E-02 -3.96E-03 -8.50E-01 -1.22E-02 -4.55E-02 -1.56E-03 -8.00E-01 -6.59E-03 -3.36E-02 -5.76E-04 -7.50E-01 -3.25E-03 -2.36E-02 -2.13E-04 -7.00E-01 -1.51E-03 -1.57E-02 -8.50E-05 -6.50E-01 -6.80E-04 -9.80E-03 -4.01E-05 -6.00E-01 -3.03E-04 -5.83E-03 -2.38E-05 -5.50E-01 -1.37E-04 -3.33E-03 -1.73E-05 -5.00E-01 -6.44E-05 -1.84E-03 -1.42E-05 -4.50E-01 -3.23E-05 -1.01E-03 -1.22E-05 -4.00E-01 -1.79E-05 -5.43E-04 -1.06E-05 -3.50E-01 -1.11E-05 -2.91E-04 -9.15E-06 -3.00E-01 -7.60E-06 -1.55E-04 -7.77E-06 -2.50E-01 -5.53E-06 -8.22E-05 -6.42E-06 -2.00E-01 -4.09E-06 -4.29E-05 -5.09E-06 -1.50E-01 -2.92E-06 -2.16E-05 -3.79E-06 -1.00E-01 -1.89E-06 -9.92E-06 -2.50E-06 -5.00E-02 -9.22E-07 -3.38E-06 -1.24E-06 0.00E+00 6.85E-07 6.00E-07 6.58E-07 5.00E-02 1.72E-06 1.28E-06 1.83E-06 1.00E-01 2.74E-06 1.95E-06 2.98E-06 1.50E-01 3.72E-06 2.59E-06 4.10E-06 2.00E-01 4.68E-06 3.22E-06 5.20E-06 2.50E-01 5.61E-06 3.82E-06 6.26E-06 3.00E-01 6.52E-06 4.40E-06 7.31E-06 3.50E-01 7.40E-06 4.97E-06 8.32E-06 4.00E-01 8.25E-06 5.51E-06 9.31E-06 4.50E-01 9.07E-06 6.04E-06 1.03E-05 5.00E-01 9.87E-06 6.54E-06 1.12E-05 5.50E-01 1.06E-05 7.03E-06 1.21E-05 6.00E-01 1.14E-05 7.49E-06 1.30E-05 6.50E-01 1.21E-05 7.93E-06 1.39E-05 7.00E-01 1.28E-05 8.29E-06 1.47E-05 7.50E-01 1.34E-05 6.34E-07 1.55E-05 8.00E-01 1.41E-05 6.34E-07 1.63E-05 8.50E-01 1.47E-05 6.34E-07 1.70E-05 9.00E-01 1.53E-05 6.34E-07 1.78E-05 9.50E-01 1.58E-05 6.34E-07 1.85E-05 1.00E+00 1.63E-05 6.34E-07 1.92E-05 1.05E+00 7.36E-07 6.34E-07 1.98E-05 1.10E+00 7.36E-07 6.34E-07 2.05E-05 1.15E+00 7.36E-07 6.34E-07 2.11E-05 1.20E+00 7.36E-07 6.34E-07 2.16E-05 1.25E+00 7.36E-07 6.34E-07 2.22E-05 1.30E+00 7.36E-07 6.34E-07 2.27E-05 1.35E+00 7.36E-07 6.34E-07 2.32E-05 1.40E+00 7.36E-07 6.34E-07 7.07E-07 1.60E+00 7.36E-07 6.34E-07 7.07E-07 1.80E+00 7.36E-07 6.34E-07 7.07E-07 2.00E+00 7.36E-07 6.34E-07 7.07E-07 2.20E+00 7.36E-07 6.34E-07 7.07E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 7.36E-07 6.34E-07 7.07E-07 -2.10E+00 7.36E-07 6.34E-07 7.07E-07 -2.00E+00 7.36E-07 6.34E-07 7.07E-07 -1.90E+00 7.36E-07 6.34E-07 7.07E-07 -1.80E+00 7.36E-07 6.34E-07 7.07E-07 -1.70E+00 7.36E-07 6.34E-07 7.07E-07 -1.60E+00 7.36E-07 6.34E-07 7.07E-07 -1.50E+00 7.36E-07 6.34E-07 7.07E-07 -1.40E+00 7.36E-07 6.34E-07 7.07E-07 -1.30E+00 7.36E-07 6.34E-07 7.07E-07 -1.20E+00 7.36E-07 6.34E-07 7.07E-07 -1.10E+00 7.36E-07 6.34E-07 7.07E-07 -1.00E+00 7.36E-07 6.34E-07 7.07E-07 -9.00E-01 7.36E-07 6.34E-07 7.07E-07 -8.00E-01 7.36E-07 6.34E-07 7.07E-07 -7.00E-01 7.36E-07 6.34E-07 7.07E-07 -6.00E-01 7.36E-07 6.34E-07 7.07E-07 -5.00E-01 7.36E-07 6.34E-07 7.07E-07 -4.00E-01 7.36E-07 6.34E-07 7.07E-07 -3.00E-01 7.36E-07 6.34E-07 7.07E-07 -2.00E-01 7.36E-07 6.34E-07 7.07E-07 -1.00E-01 7.36E-07 6.34E-07 7.07E-07 0.00E+00 7.36E-07 6.34E-07 7.07E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.31E-01 -4.88E-01 -3.79E-01 -2.10E+00 -3.97E-01 -4.52E-01 -3.46E-01 -2.00E+00 -3.62E-01 -4.16E-01 -3.14E-01 -1.90E+00 -3.28E-01 -3.81E-01 -2.82E-01 -1.80E+00 -2.94E-01 -3.46E-01 -2.50E-01 -1.70E+00 -2.60E-01 -3.11E-01 -2.18E-01 -1.60E+00 -2.26E-01 -2.77E-01 -1.87E-01 -1.50E+00 -1.93E-01 -2.42E-01 -1.56E-01 -1.40E+00 -1.61E-01 -2.09E-01 -1.25E-01 -1.30E+00 -1.29E-01 -1.76E-01 -9.57E-02 -1.20E+00 -9.81E-02 -1.44E-01 -6.72E-02 -1.10E+00 -6.90E-02 -1.13E-01 -4.09E-02 -1.00E+00 -4.26E-02 -8.35E-02 -1.88E-02 -9.50E-01 -3.09E-02 -6.97E-02 -1.05E-02 -9.00E-01 -2.09E-02 -5.67E-02 -4.94E-03 -8.50E-01 -1.28E-02 -4.46E-02 -1.95E-03 -8.00E-01 -6.99E-03 -3.37E-02 -6.83E-04 -7.50E-01 -3.43E-03 -2.42E-02 -2.27E-04 -7.00E-01 -1.55E-03 -1.64E-02 -7.41E-05 -6.50E-01 -6.69E-04 -1.04E-02 -2.40E-05 -6.00E-01 -2.81E-04 -6.23E-03 -7.75E-06 -5.50E-01 -1.17E-04 -3.53E-03 -2.50E-06 -5.00E-01 -4.85E-05 -1.92E-03 -8.07E-07 -4.50E-01 -2.01E-05 -1.02E-03 -2.60E-07 -4.00E-01 -8.28E-06 -5.34E-04 -8.40E-08 -3.50E-01 -3.42E-06 -2.77E-04 -2.71E-08 -3.00E-01 -1.41E-06 -1.42E-04 -8.73E-09 -2.50E-01 -5.76E-07 -7.21E-05 -2.81E-09 -2.00E-01 -2.34E-07 -3.59E-05 -9.00E-10 -1.50E-01 -9.25E-08 -1.72E-05 -2.84E-10 -1.00E-01 -3.41E-08 -7.55E-06 -8.49E-11 -5.00E-02 -9.95E-09 -2.57E-06 -2.07E-11 0.00E+00 -2.49E-28 3.12E-26 -8.47E-28 1.00E-01 3.32E-12 4.90E-10 1.14E-14 2.00E-01 3.88E-12 6.21E-10 1.27E-14 3.00E-01 3.98E-12 6.56E-10 1.29E-14 4.00E-01 4.00E-12 6.65E-10 1.29E-14 5.00E-01 4.00E-12 6.67E-10 1.29E-14 6.00E-01 4.00E-12 6.68E-10 1.29E-14 7.00E-01 4.00E-12 6.68E-10 1.29E-14 8.00E-01 4.00E-12 6.68E-10 1.29E-14 9.00E-01 4.00E-12 6.68E-10 1.29E-14 1.00E+00 4.00E-12 6.68E-10 1.29E-14 1.10E+00 4.00E-12 6.68E-10 1.29E-14 1.20E+00 4.00E-12 6.68E-10 1.29E-14 1.30E+00 4.00E-12 6.68E-10 1.29E-14 1.40E+00 4.00E-12 6.68E-10 1.29E-14 1.50E+00 4.00E-12 6.68E-10 1.29E-14 1.60E+00 4.00E-12 6.68E-10 1.29E-14 1.70E+00 4.00E-12 6.68E-10 1.29E-14 1.80E+00 4.00E-12 6.68E-10 1.29E-14 1.90E+00 4.00E-12 6.68E-10 1.29E-14 2.00E+00 4.00E-12 6.68E-10 1.29E-14 2.10E+00 4.00E-12 6.68E-10 1.29E-14 2.20E+00 4.00E-12 6.68E-10 1.29E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.00E-12 6.68E-10 1.29E-14 -2.10E+00 4.00E-12 6.68E-10 1.29E-14 -2.00E+00 4.00E-12 6.68E-10 1.29E-14 -1.90E+00 4.00E-12 6.68E-10 1.29E-14 -1.80E+00 4.00E-12 6.68E-10 1.29E-14 -1.70E+00 4.00E-12 6.68E-10 1.29E-14 -1.60E+00 4.00E-12 6.68E-10 1.29E-14 -1.50E+00 4.00E-12 6.68E-10 1.29E-14 -1.40E+00 4.00E-12 6.68E-10 1.29E-14 -1.30E+00 4.00E-12 6.68E-10 1.29E-14 -1.20E+00 4.00E-12 6.68E-10 1.29E-14 -1.10E+00 4.00E-12 6.68E-10 1.29E-14 -1.00E+00 4.00E-12 6.68E-10 1.29E-14 -9.00E-01 4.00E-12 6.68E-10 1.29E-14 -8.00E-01 4.00E-12 6.68E-10 1.29E-14 -7.00E-01 4.00E-12 6.68E-10 1.29E-14 -6.00E-01 4.00E-12 6.68E-10 1.29E-14 -5.00E-01 4.00E-12 6.68E-10 1.29E-14 -4.00E-01 4.00E-12 6.68E-10 1.29E-14 -3.00E-01 4.00E-12 6.68E-10 1.29E-14 -2.00E-01 4.00E-12 6.68E-10 1.29E-14 -1.00E-01 4.00E-12 6.68E-10 1.29E-14 0.00E+00 4.00E-12 6.68E-10 1.29E-14 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.89E-01 -4.24E-01 -3.62E-01 -2.10E+00 -3.58E-01 -3.92E-01 -3.31E-01 -2.00E+00 -3.26E-01 -3.61E-01 -2.99E-01 -1.90E+00 -2.95E-01 -3.30E-01 -2.68E-01 -1.80E+00 -2.64E-01 -2.99E-01 -2.36E-01 -1.70E+00 -2.33E-01 -2.68E-01 -2.05E-01 -1.60E+00 -2.02E-01 -2.38E-01 -1.75E-01 -1.50E+00 -1.72E-01 -2.08E-01 -1.45E-01 -1.40E+00 -1.43E-01 -1.78E-01 -1.15E-01 -1.30E+00 -1.14E-01 -1.49E-01 -8.65E-02 -1.20E+00 -8.62E-02 -1.21E-01 -5.94E-02 -1.10E+00 -6.02E-02 -9.45E-02 -3.48E-02 -1.00E+00 -3.69E-02 -6.93E-02 -1.51E-02 -9.50E-01 -2.68E-02 -5.76E-02 -8.23E-03 -9.00E-01 -1.82E-02 -4.66E-02 -3.87E-03 -8.50E-01 -1.13E-02 -3.65E-02 -1.62E-03 -8.00E-01 -6.39E-03 -2.75E-02 -6.48E-04 -7.50E-01 -3.32E-03 -1.98E-02 -2.72E-04 -7.00E-01 -1.62E-03 -1.35E-02 -1.31E-04 -6.50E-01 -7.73E-04 -8.77E-03 -7.86E-05 -6.00E-01 -3.70E-04 -5.41E-03 -5.71E-05 -5.50E-01 -1.84E-04 -3.20E-03 -4.68E-05 -5.00E-01 -9.80E-05 -1.84E-03 -4.05E-05 -4.50E-01 -5.80E-05 -1.04E-03 -3.57E-05 -4.00E-01 -3.83E-05 -5.78E-04 -3.13E-05 -3.50E-01 -2.77E-05 -3.22E-04 -2.72E-05 -3.00E-01 -2.13E-05 -1.79E-04 -2.32E-05 -2.50E-01 -1.66E-05 -9.98E-05 -1.92E-05 -2.00E-01 -1.28E-05 -5.52E-05 -1.53E-05 -1.50E-01 -9.39E-06 -2.99E-05 -1.14E-05 -1.00E-01 -6.16E-06 -1.50E-05 -7.58E-06 -5.00E-02 -3.04E-06 -5.94E-06 -3.77E-06 0.00E+00 5.88E-07 5.33E-07 5.66E-07 5.00E-02 3.46E-06 2.30E-06 4.28E-06 1.00E-01 6.27E-06 4.02E-06 7.91E-06 1.50E-01 9.01E-06 5.70E-06 1.15E-05 2.00E-01 1.17E-05 7.33E-06 1.49E-05 2.50E-01 1.43E-05 8.92E-06 1.83E-05 3.00E-01 1.69E-05 1.05E-05 2.17E-05 3.50E-01 1.94E-05 1.20E-05 2.49E-05 4.00E-01 2.18E-05 1.34E-05 2.81E-05 4.50E-01 2.42E-05 1.48E-05 3.12E-05 5.00E-01 2.66E-05 1.62E-05 3.42E-05 5.50E-01 2.88E-05 1.75E-05 3.72E-05 6.00E-01 3.10E-05 1.88E-05 4.01E-05 6.50E-01 3.32E-05 1.99E-05 4.29E-05 7.00E-01 3.53E-05 6.94E-07 4.56E-05 7.50E-01 3.73E-05 6.94E-07 4.83E-05 8.00E-01 3.93E-05 6.93E-07 5.08E-05 8.50E-01 4.12E-05 6.93E-07 5.34E-05 9.00E-01 4.31E-05 6.93E-07 5.58E-05 9.50E-01 4.49E-05 6.94E-07 5.82E-05 1.00E+00 4.66E-05 6.94E-07 6.05E-05 1.05E+00 4.82E-05 6.94E-07 6.27E-05 1.10E+00 4.97E-05 6.94E-07 6.49E-05 1.15E+00 8.20E-07 6.94E-07 6.70E-05 1.20E+00 8.20E-07 6.94E-07 6.90E-05 1.25E+00 8.20E-07 6.94E-07 7.10E-05 1.30E+00 8.20E-07 6.94E-07 7.29E-05 1.35E+00 8.20E-07 6.94E-07 7.47E-05 1.40E+00 8.20E-07 6.94E-07 7.65E-05 1.45E+00 8.20E-07 6.94E-07 7.82E-05 1.50E+00 8.20E-07 6.94E-07 7.98E-05 1.55E+00 8.20E-07 6.94E-07 8.13E-05 1.60E+00 8.20E-07 6.94E-07 8.10E-07 1.80E+00 8.20E-07 6.94E-07 8.10E-07 2.00E+00 8.20E-07 6.94E-07 8.10E-07 2.20E+00 8.20E-07 6.94E-07 8.10E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 8.20E-07 6.94E-07 8.10E-07 -2.10E+00 8.20E-07 6.94E-07 8.10E-07 -2.00E+00 8.20E-07 6.94E-07 8.10E-07 -1.90E+00 8.20E-07 6.94E-07 8.10E-07 -1.80E+00 8.20E-07 6.94E-07 8.10E-07 -1.70E+00 8.20E-07 6.94E-07 8.10E-07 -1.60E+00 8.20E-07 6.94E-07 8.10E-07 -1.50E+00 8.20E-07 6.94E-07 8.10E-07 -1.40E+00 8.20E-07 6.94E-07 8.10E-07 -1.30E+00 8.20E-07 6.94E-07 8.10E-07 -1.20E+00 8.20E-07 6.94E-07 8.10E-07 -1.10E+00 8.20E-07 6.94E-07 8.10E-07 -1.00E+00 8.20E-07 6.94E-07 8.10E-07 -9.00E-01 8.20E-07 6.94E-07 8.10E-07 -8.00E-01 8.20E-07 6.94E-07 8.10E-07 -7.00E-01 8.20E-07 6.94E-07 8.10E-07 -6.00E-01 8.20E-07 6.94E-07 8.10E-07 -5.00E-01 8.20E-07 6.94E-07 8.10E-07 -4.00E-01 8.20E-07 6.94E-07 8.10E-07 -3.00E-01 8.20E-07 6.94E-07 8.10E-07 -2.00E-01 8.20E-07 6.94E-07 8.10E-07 -1.00E-01 8.20E-07 6.94E-07 8.10E-07 0.00E+00 8.20E-07 6.94E-07 8.10E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -1.02E-03 -6.17E-04 -1.33E-03 -2.10E+00 -1.12E-03 -6.74E-04 -1.48E-03 -2.00E+00 -1.25E-03 -7.43E-04 -1.66E-03 -1.90E+00 -1.41E-03 -8.23E-04 -1.89E-03 -1.80E+00 -1.61E-03 -9.20E-04 -2.18E-03 -1.70E+00 -1.87E-03 -1.04E-03 -2.56E-03 -1.60E+00 -2.20E-03 -1.18E-03 -3.09E-03 -1.50E+00 -2.64E-03 -1.35E-03 -3.84E-03 -1.40E+00 -3.23E-03 -1.56E-03 -4.95E-03 -1.30E+00 -4.04E-03 -1.80E-03 -6.68E-03 -1.20E+00 -5.14E-03 -2.09E-03 -9.44E-03 -1.10E+00 -6.61E-03 -2.41E-03 -1.40E-02 -1.00E+00 -8.64E-03 -2.78E-03 -2.18E-02 -9.50E-01 -1.00E-02 -2.99E-03 -2.75E-02 -9.00E-01 -1.17E-02 -3.23E-03 -3.35E-02 -8.50E-01 -1.40E-02 -3.49E-03 -3.73E-02 -8.00E-01 -1.65E-02 -3.80E-03 -3.81E-02 -7.50E-01 -1.89E-02 -4.16E-03 -3.70E-02 -7.00E-01 -2.01E-02 -4.59E-03 -3.51E-02 -6.50E-01 -2.00E-02 -5.07E-03 -3.29E-02 -6.00E-01 -1.91E-02 -5.57E-03 -3.05E-02 -5.50E-01 -1.77E-02 -5.97E-03 -2.80E-02 -5.00E-01 -1.61E-02 -6.11E-03 -2.55E-02 -4.50E-01 -1.45E-02 -5.92E-03 -2.29E-02 -4.00E-01 -1.29E-02 -5.45E-03 -2.04E-02 -3.50E-01 -1.12E-02 -4.82E-03 -1.78E-02 -3.00E-01 -9.61E-03 -4.10E-03 -1.53E-02 -2.50E-01 -7.99E-03 -3.37E-03 -1.27E-02 -2.00E-01 -6.37E-03 -2.63E-03 -1.02E-02 -1.50E-01 -4.76E-03 -1.92E-03 -7.62E-03 -1.00E-01 -3.16E-03 -1.24E-03 -5.08E-03 -5.00E-02 -1.57E-03 -5.98E-04 -2.54E-03 0.00E+00 -6.20E-20 -4.06E-19 7.32E-07 1.00E-01 2.68E-03 1.22E-03 3.79E-03 2.00E-01 5.10E-03 2.23E-03 7.35E-03 3.00E-01 7.26E-03 3.05E-03 1.07E-02 4.00E-01 9.18E-03 3.67E-03 1.37E-02 5.00E-01 1.08E-02 4.12E-03 1.66E-02 6.00E-01 1.23E-02 4.39E-03 1.91E-02 7.00E-01 1.34E-02 4.52E-03 2.14E-02 8.00E-01 1.44E-02 4.63E-03 2.35E-02 9.00E-01 1.51E-02 4.72E-03 2.53E-02 1.00E+00 1.56E-02 4.80E-03 2.68E-02 1.10E+00 1.60E-02 4.87E-03 2.81E-02 1.20E+00 1.63E-02 4.94E-03 2.92E-02 1.30E+00 1.65E-02 5.00E-03 3.00E-02 1.40E+00 1.67E-02 5.06E-03 3.05E-02 1.50E+00 1.69E-02 5.11E-03 3.09E-02 1.60E+00 1.70E-02 5.16E-03 3.12E-02 1.70E+00 1.72E-02 5.21E-03 3.14E-02 1.80E+00 1.73E-02 5.25E-03 3.16E-02 1.90E+00 1.74E-02 5.29E-03 3.17E-02 2.00E+00 1.75E-02 5.33E-03 3.19E-02 2.10E+00 1.76E-02 5.37E-03 3.20E-02 2.20E+00 1.77E-02 5.41E-03 3.21E-02 2.30E+00 1.77E-02 5.45E-03 3.22E-02 2.40E+00 1.78E-02 5.48E-03 3.23E-02 2.50E+00 1.79E-02 5.52E-03 3.23E-02 2.60E+00 1.79E-02 5.55E-03 3.24E-02 2.70E+00 1.80E-02 5.58E-03 3.25E-02 2.80E+00 1.81E-02 5.62E-03 3.25E-02 2.90E+00 1.81E-02 5.65E-03 3.26E-02 3.00E+00 1.82E-02 5.68E-03 3.27E-02 3.10E+00 1.82E-02 5.71E-03 3.27E-02 3.20E+00 1.83E-02 5.74E-03 3.28E-02 3.30E+00 1.83E-02 5.77E-03 3.28E-02 3.40E+00 1.84E-02 5.80E-03 3.29E-02 3.50E+00 1.84E-02 5.82E-03 3.29E-02 3.60E+00 1.85E-02 5.85E-03 3.30E-02 3.70E+00 1.85E-02 5.88E-03 3.30E-02 3.80E+00 1.85E-02 5.91E-03 3.31E-02 3.90E+00 1.86E-02 5.94E-03 3.31E-02 4.00E+00 1.86E-02 5.96E-03 3.31E-02 4.10E+00 1.87E-02 5.99E-03 3.32E-02 4.20E+00 1.87E-02 6.02E-03 3.32E-02 4.30E+00 1.87E-02 6.04E-03 3.33E-02 4.40E+00 1.88E-02 6.07E-03 3.33E-02 | [GND_clamp] | -2.20E+00 -9.63E-01 -9.88E-01 -9.57E-01 -2.10E+00 -8.67E-01 -8.93E-01 -8.60E-01 -2.00E+00 -7.72E-01 -8.00E-01 -7.63E-01 -1.90E+00 -6.77E-01 -7.08E-01 -6.67E-01 -1.80E+00 -5.83E-01 -6.18E-01 -5.71E-01 -1.70E+00 -4.91E-01 -5.31E-01 -4.76E-01 -1.60E+00 -4.02E-01 -4.50E-01 -3.84E-01 -1.50E+00 -3.19E-01 -3.77E-01 -2.94E-01 -1.40E+00 -2.47E-01 -3.17E-01 -2.12E-01 -1.30E+00 -1.94E-01 -2.68E-01 -1.49E-01 -1.20E+00 -1.51E-01 -2.24E-01 -1.06E-01 -1.10E+00 -1.13E-01 -1.82E-01 -6.92E-02 -1.00E+00 -7.61E-02 -1.42E-01 -3.66E-02 -9.50E-01 -5.93E-02 -1.23E-01 -2.29E-02 -9.00E-01 -4.37E-02 -1.04E-01 -1.21E-02 -8.50E-01 -2.98E-02 -8.65E-02 -5.19E-03 -8.00E-01 -1.84E-02 -6.96E-02 -1.81E-03 -7.50E-01 -9.97E-03 -5.40E-02 -5.60E-04 -7.00E-01 -4.72E-03 -3.99E-02 -1.65E-04 -6.50E-01 -2.00E-03 -2.78E-02 -4.78E-05 -6.00E-01 -7.97E-04 -1.80E-02 -1.38E-05 -5.50E-01 -3.08E-04 -1.08E-02 -3.98E-06 -5.00E-01 -1.17E-04 -6.03E-03 -1.15E-06 -4.50E-01 -4.44E-05 -3.17E-03 -3.31E-07 -4.00E-01 -1.68E-05 -1.60E-03 -9.52E-08 -3.50E-01 -6.35E-06 -7.91E-04 -2.74E-08 -3.00E-01 -2.40E-06 -3.84E-04 -7.90E-09 -2.50E-01 -9.01E-07 -1.84E-04 -2.27E-09 -2.00E-01 -3.36E-07 -8.64E-05 -6.52E-10 -1.50E-01 -1.23E-07 -3.92E-05 -1.85E-10 -1.00E-01 -4.20E-08 -1.63E-05 -5.00E-11 -5.00E-02 -1.15E-08 -5.32E-06 -1.12E-11 0.00E+00 2.20E-27 1.01E-27 0.00E+00 1.00E-01 2.31E-11 1.90E-08 7.58E-14 2.00E-01 2.64E-11 2.35E-08 8.21E-14 3.00E-01 2.69E-11 2.45E-08 8.25E-14 4.00E-01 2.70E-11 2.48E-08 8.26E-14 5.00E-01 2.70E-11 2.48E-08 8.26E-14 6.00E-01 2.70E-11 2.48E-08 8.26E-14 7.00E-01 2.70E-11 2.48E-08 8.26E-14 8.00E-01 2.70E-11 2.48E-08 8.26E-14 9.00E-01 2.70E-11 2.48E-08 8.26E-14 1.00E+00 2.70E-11 2.48E-08 8.26E-14 1.10E+00 2.70E-11 2.48E-08 8.26E-14 1.20E+00 2.70E-11 2.48E-08 8.26E-14 1.30E+00 2.70E-11 2.48E-08 8.26E-14 1.40E+00 2.70E-11 2.48E-08 8.26E-14 1.50E+00 2.70E-11 2.48E-08 8.26E-14 1.60E+00 2.70E-11 2.48E-08 8.26E-14 1.70E+00 2.70E-11 2.48E-08 8.26E-14 1.80E+00 2.70E-11 2.48E-08 8.26E-14 1.90E+00 2.70E-11 2.48E-08 8.26E-14 2.00E+00 2.70E-11 2.48E-08 8.26E-14 2.10E+00 2.70E-11 2.48E-08 8.26E-14 2.20E+00 2.70E-11 2.48E-08 8.26E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 2.70E-11 2.48E-08 8.26E-14 -2.10E+00 2.70E-11 2.48E-08 8.26E-14 -2.00E+00 2.70E-11 2.48E-08 8.26E-14 -1.90E+00 2.70E-11 2.48E-08 8.26E-14 -1.80E+00 2.70E-11 2.48E-08 8.26E-14 -1.70E+00 2.70E-11 2.48E-08 8.26E-14 -1.60E+00 2.70E-11 2.48E-08 8.26E-14 -1.50E+00 2.70E-11 2.48E-08 8.26E-14 -1.40E+00 2.70E-11 2.48E-08 8.26E-14 -1.30E+00 2.70E-11 2.48E-08 8.26E-14 -1.20E+00 2.70E-11 2.48E-08 8.26E-14 -1.10E+00 2.70E-11 2.48E-08 8.26E-14 -1.00E+00 2.70E-11 2.48E-08 8.26E-14 -9.00E-01 2.70E-11 2.48E-08 8.26E-14 -8.00E-01 2.70E-11 2.48E-08 8.26E-14 -7.00E-01 2.70E-11 2.48E-08 8.26E-14 -6.00E-01 2.70E-11 2.48E-08 8.26E-14 -5.00E-01 2.70E-11 2.48E-08 8.26E-14 -4.00E-01 2.70E-11 2.48E-08 8.26E-14 -3.00E-01 2.70E-11 2.48E-08 8.26E-14 -2.00E-01 2.70E-11 2.48E-08 8.26E-14 -1.00E-01 2.70E-11 2.48E-08 8.26E-14 0.00E+00 2.70E-11 2.48E-08 8.26E-14 | | [Ramp] | variable typ min max dV/dt_f 1.14V/43.25ns 867mV/48.75ns 1.40V/43.25ns dV/dt_r 1.14V/372ns 867mV/390ns 1.40V/365ns R_load = 1k | | End [Model] IOModel | | End [Component] 16K I2C EEPROM @2.2V | [End]