|************************************************************************ [IBIS Ver] 3.2 [File name] 24c16p_50v_rev_k.ibs |24c16=abbr chip name,P=PDIP,50v=5.0V Vcc [File Rev] 1.0 [Date] 16-March-2011 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C16 rev.K in PDIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.0 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 16K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.49E+00 -1.52E+00 -1.46E+00 -4.50E+00 -1.31E+00 -1.33E+00 -1.27E+00 -4.00E+00 -1.12E+00 -1.15E+00 -1.09E+00 -3.50E+00 -9.29E-01 -9.60E-01 -8.98E-01 -3.00E+00 -7.42E-01 -7.75E-01 -7.10E-01 -2.50E+00 -5.57E-01 -5.92E-01 -5.24E-01 -2.00E+00 -3.74E-01 -4.12E-01 -3.41E-01 -1.50E+00 -1.98E-01 -2.38E-01 -1.63E-01 -1.40E+00 -1.64E-01 -2.04E-01 -1.29E-01 -1.30E+00 -1.31E-01 -1.72E-01 -9.63E-02 -1.20E+00 -9.95E-02 -1.40E-01 -6.53E-02 -1.10E+00 -6.98E-02 -1.10E-01 -3.76E-02 -1.00E+00 -4.32E-02 -8.11E-02 -1.59E-02 -9.50E-01 -3.17E-02 -6.78E-02 -8.58E-03 -9.00E-01 -2.17E-02 -5.53E-02 -4.03E-03 -8.50E-01 -1.38E-02 -4.38E-02 -1.69E-03 -8.00E-01 -8.00E-03 -3.34E-02 -6.71E-04 -7.50E-01 -4.28E-03 -2.45E-02 -2.64E-04 -7.00E-01 -2.15E-03 -1.71E-02 -1.09E-04 -6.50E-01 -1.04E-03 -1.14E-02 -5.01E-05 -6.00E-01 -4.92E-04 -7.20E-03 -2.74E-05 -5.50E-01 -2.34E-04 -4.38E-03 -1.81E-05 -5.00E-01 -1.13E-04 -2.58E-03 -1.38E-05 -4.50E-01 -5.59E-05 -1.49E-03 -1.14E-05 -4.00E-01 -2.92E-05 -8.45E-04 -9.66E-06 -3.50E-01 -1.64E-05 -4.75E-04 -8.19E-06 -3.00E-01 -9.92E-06 -2.64E-04 -6.83E-06 -2.50E-01 -6.38E-06 -1.45E-04 -5.51E-06 -2.00E-01 -4.21E-06 -7.83E-05 -4.23E-06 -1.50E-01 -2.66E-06 -4.04E-05 -2.96E-06 -1.00E-01 -1.42E-06 -1.88E-05 -1.72E-06 -5.00E-02 -3.17E-07 -6.49E-06 -5.00E-07 0.00E+00 6.93E-07 5.86E-07 6.86E-07 2.00E-01 4.51E-06 3.49E-06 5.23E-06 4.00E-01 7.97E-06 6.13E-06 9.35E-06 6.00E-01 1.11E-05 8.48E-06 1.31E-05 8.00E-01 1.38E-05 1.06E-05 1.64E-05 1.00E+00 1.62E-05 1.23E-05 1.93E-05 1.20E+00 1.82E-05 1.38E-05 2.18E-05 1.40E+00 1.99E-05 1.50E-05 2.39E-05 1.60E+00 2.12E-05 1.59E-05 2.56E-05 1.80E+00 2.21E-05 1.65E-05 2.69E-05 2.00E+00 2.27E-05 1.68E-05 2.78E-05 2.05E+00 2.28E-05 1.68E-05 2.80E-05 2.10E+00 2.29E-05 1.68E-05 2.81E-05 2.15E+00 2.29E-05 1.68E-05 2.82E-05 2.20E+00 2.30E-05 1.68E-05 2.83E-05 2.25E+00 2.30E-05 1.68E-05 2.84E-05 2.30E+00 2.30E-05 1.65E-05 2.85E-05 2.35E+00 2.31E-05 7.74E-07 2.85E-05 2.40E+00 2.31E-05 7.68E-07 2.86E-05 2.45E+00 2.31E-05 7.65E-07 2.86E-05 2.50E+00 2.30E-05 7.64E-07 2.87E-05 2.55E+00 2.29E-05 7.62E-07 2.87E-05 2.60E+00 2.24E-05 7.62E-07 2.87E-05 2.65E+00 8.39E-07 7.61E-07 2.87E-05 2.70E+00 8.27E-07 7.61E-07 2.88E-05 2.75E+00 8.23E-07 7.61E-07 2.88E-05 2.80E+00 8.21E-07 7.61E-07 2.88E-05 2.85E+00 8.21E-07 7.60E-07 2.88E-05 2.90E+00 8.20E-07 7.60E-07 2.89E-05 2.95E+00 8.20E-07 7.60E-07 2.88E-05 3.00E+00 8.20E-07 7.60E-07 2.85E-05 3.05E+00 8.20E-07 7.60E-07 8.05E-07 3.10E+00 8.20E-07 7.60E-07 8.05E-07 3.15E+00 8.20E-07 7.60E-07 8.05E-07 3.20E+00 8.20E-07 7.60E-07 8.05E-07 3.25E+00 8.20E-07 7.60E-07 8.05E-07 3.30E+00 8.20E-07 7.60E-07 8.05E-07 3.35E+00 8.20E-07 7.60E-07 8.05E-07 3.40E+00 8.20E-07 7.60E-07 8.05E-07 3.45E+00 8.20E-07 7.60E-07 8.05E-07 3.50E+00 8.20E-07 7.60E-07 8.05E-07 3.55E+00 8.20E-07 7.60E-07 8.05E-07 3.60E+00 8.20E-07 7.60E-07 8.05E-07 3.65E+00 8.20E-07 7.60E-07 8.05E-07 3.70E+00 8.20E-07 7.60E-07 8.05E-07 3.75E+00 8.20E-07 7.60E-07 8.05E-07 3.80E+00 8.20E-07 7.60E-07 8.05E-07 3.85E+00 8.20E-07 7.60E-07 8.05E-07 3.90E+00 8.20E-07 7.60E-07 8.05E-07 3.95E+00 8.20E-07 7.60E-07 8.05E-07 4.00E+00 8.20E-07 7.60E-07 8.05E-07 4.50E+00 8.20E-07 7.60E-07 8.05E-07 5.00E+00 8.20E-07 7.60E-07 8.05E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 8.20E-07 7.60E-07 8.05E-07 -4.50E+00 8.20E-07 7.60E-07 8.05E-07 -4.00E+00 8.20E-07 7.60E-07 8.05E-07 -3.50E+00 8.20E-07 7.60E-07 8.05E-07 -3.00E+00 8.20E-07 7.60E-07 8.05E-07 -2.50E+00 8.20E-07 7.60E-07 8.05E-07 -2.00E+00 8.20E-07 7.60E-07 8.05E-07 -1.50E+00 8.20E-07 7.60E-07 8.05E-07 -1.00E+00 8.20E-07 7.60E-07 8.05E-07 -5.00E-01 8.20E-07 7.60E-07 8.05E-07 0.00E+00 8.20E-07 7.60E-07 8.05E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.69E+00 -1.80E+00 -1.53E+00 -4.50E+00 -1.47E+00 -1.58E+00 -1.33E+00 -4.00E+00 -1.26E+00 -1.35E+00 -1.14E+00 -3.50E+00 -1.05E+00 -1.13E+00 -9.40E-01 -3.00E+00 -8.36E-01 -9.14E-01 -7.44E-01 -2.50E+00 -6.27E-01 -6.97E-01 -5.50E-01 -2.00E+00 -4.20E-01 -4.83E-01 -3.58E-01 -1.50E+00 -2.20E-01 -2.77E-01 -1.71E-01 -1.40E+00 -1.82E-01 -2.37E-01 -1.36E-01 -1.30E+00 -1.44E-01 -1.98E-01 -1.01E-01 -1.20E+00 -1.09E-01 -1.61E-01 -6.87E-02 -1.10E+00 -7.50E-02 -1.25E-01 -3.94E-02 -1.00E+00 -4.51E-02 -9.12E-02 -1.63E-02 -9.50E-01 -3.23E-02 -7.55E-02 -8.65E-03 -9.00E-01 -2.15E-02 -6.09E-02 -3.93E-03 -8.50E-01 -1.31E-02 -4.75E-02 -1.58E-03 -8.00E-01 -7.25E-03 -3.56E-02 -6.04E-04 -7.50E-01 -3.69E-03 -2.54E-02 -2.31E-04 -7.00E-01 -1.77E-03 -1.72E-02 -9.40E-05 -6.50E-01 -8.19E-04 -1.11E-02 -4.41E-05 -6.00E-01 -3.75E-04 -6.77E-03 -2.54E-05 -5.50E-01 -1.73E-04 -3.97E-03 -1.78E-05 -5.00E-01 -8.12E-05 -2.26E-03 -1.42E-05 -4.50E-01 -3.98E-05 -1.27E-03 -1.20E-05 -4.00E-01 -2.09E-05 -6.99E-04 -1.04E-05 -3.50E-01 -1.20E-05 -3.83E-04 -8.86E-06 -3.00E-01 -7.50E-06 -2.08E-04 -7.45E-06 -2.50E-01 -5.02E-06 -1.12E-04 -6.07E-06 -2.00E-01 -3.44E-06 -5.88E-05 -4.72E-06 -1.50E-01 -2.26E-06 -2.97E-05 -3.39E-06 -1.00E-01 -1.27E-06 -1.36E-05 -2.08E-06 -5.00E-02 -3.74E-07 -4.63E-06 -7.92E-07 0.00E+00 6.17E-07 5.18E-07 5.91E-07 1.00E-01 2.64E-06 1.84E-06 3.04E-06 2.00E-01 4.57E-06 3.11E-06 5.37E-06 4.00E-01 8.18E-06 5.49E-06 9.71E-06 6.00E-01 1.14E-05 7.64E-06 1.36E-05 8.00E-01 1.43E-05 9.56E-06 1.71E-05 1.00E+00 1.68E-05 1.13E-05 2.01E-05 1.20E+00 1.90E-05 1.27E-05 2.26E-05 1.40E+00 2.08E-05 1.40E-05 2.48E-05 1.60E+00 2.22E-05 1.50E-05 2.64E-05 1.80E+00 2.32E-05 1.58E-05 2.76E-05 2.00E+00 2.38E-05 1.63E-05 2.84E-05 2.10E+00 2.40E-05 1.65E-05 2.86E-05 2.15E+00 2.40E-05 1.65E-05 2.87E-05 2.20E+00 2.41E-05 1.65E-05 2.87E-05 2.25E+00 2.41E-05 1.64E-05 2.88E-05 2.30E+00 2.42E-05 7.20E-07 2.88E-05 2.35E+00 2.42E-05 7.19E-07 2.89E-05 2.40E+00 2.42E-05 7.18E-07 2.89E-05 2.45E+00 2.42E-05 7.17E-07 2.90E-05 2.50E+00 2.41E-05 7.17E-07 2.90E-05 2.55E+00 2.39E-05 7.16E-07 2.90E-05 2.60E+00 2.32E-05 7.16E-07 2.91E-05 2.65E+00 9.03E-07 7.16E-07 2.91E-05 2.70E+00 8.08E-07 7.16E-07 2.91E-05 2.75E+00 7.71E-07 7.16E-07 2.91E-05 2.80E+00 7.56E-07 7.16E-07 2.90E-05 2.85E+00 7.50E-07 7.15E-07 2.87E-05 2.90E+00 7.46E-07 7.15E-07 2.81E-05 2.95E+00 7.45E-07 7.15E-07 2.73E-05 3.00E+00 7.44E-07 7.15E-07 9.87E-07 3.05E+00 7.44E-07 7.15E-07 8.04E-07 3.10E+00 7.43E-07 7.15E-07 7.41E-07 3.15E+00 7.43E-07 7.15E-07 7.18E-07 3.20E+00 7.43E-07 7.15E-07 7.09E-07 3.25E+00 7.43E-07 7.15E-07 7.06E-07 3.30E+00 7.43E-07 7.15E-07 7.04E-07 3.35E+00 7.43E-07 7.15E-07 7.04E-07 3.40E+00 7.43E-07 7.15E-07 7.03E-07 3.45E+00 7.43E-07 7.15E-07 7.03E-07 3.50E+00 7.43E-07 7.15E-07 7.03E-07 3.55E+00 7.43E-07 7.15E-07 7.03E-07 3.60E+00 7.43E-07 7.15E-07 7.03E-07 3.65E+00 7.43E-07 7.15E-07 7.03E-07 3.70E+00 7.43E-07 7.15E-07 7.03E-07 3.75E+00 7.43E-07 7.15E-07 7.03E-07 3.80E+00 7.43E-07 7.15E-07 7.03E-07 3.85E+00 7.43E-07 7.15E-07 7.03E-07 3.90E+00 7.43E-07 7.15E-07 7.03E-07 3.95E+00 7.43E-07 7.15E-07 7.03E-07 4.00E+00 7.43E-07 7.15E-07 7.03E-07 4.50E+00 7.43E-07 7.15E-07 7.03E-07 5.00E+00 7.43E-07 7.15E-07 7.03E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.43E-07 7.15E-07 7.03E-07 -4.50E+00 7.43E-07 7.15E-07 7.03E-07 -4.00E+00 7.43E-07 7.15E-07 7.03E-07 -3.50E+00 7.43E-07 7.15E-07 7.03E-07 -3.00E+00 7.43E-07 7.15E-07 7.03E-07 -2.50E+00 7.43E-07 7.15E-07 7.03E-07 -2.00E+00 7.43E-07 7.15E-07 7.03E-07 -1.50E+00 7.43E-07 7.15E-07 7.03E-07 -1.00E+00 7.43E-07 7.15E-07 7.03E-07 -5.00E-01 7.43E-07 7.15E-07 7.03E-07 0.00E+00 7.43E-07 7.15E-07 7.03E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.41E+00 -1.47E+00 -1.34E+00 -4.50E+00 -1.23E+00 -1.29E+00 -1.17E+00 -4.00E+00 -1.06E+00 -1.11E+00 -1.00E+00 -3.50E+00 -8.80E-01 -9.31E-01 -8.29E-01 -3.00E+00 -7.06E-01 -7.55E-01 -6.59E-01 -2.50E+00 -5.32E-01 -5.80E-01 -4.91E-01 -2.00E+00 -3.61E-01 -4.07E-01 -3.24E-01 -1.50E+00 -1.95E-01 -2.39E-01 -1.61E-01 -1.40E+00 -1.62E-01 -2.06E-01 -1.29E-01 -1.30E+00 -1.31E-01 -1.74E-01 -9.85E-02 -1.20E+00 -1.00E-01 -1.43E-01 -6.90E-02 -1.10E+00 -7.12E-02 -1.13E-01 -4.18E-02 -1.00E+00 -4.45E-02 -8.40E-02 -1.88E-02 -9.50E-01 -3.26E-02 -7.04E-02 -1.03E-02 -9.00E-01 -2.22E-02 -5.75E-02 -4.63E-03 -8.50E-01 -1.37E-02 -4.55E-02 -1.73E-03 -8.00E-01 -7.47E-03 -3.45E-02 -5.71E-04 -7.50E-01 -3.61E-03 -2.49E-02 -1.79E-04 -7.00E-01 -1.59E-03 -1.69E-02 -5.53E-05 -6.50E-01 -6.60E-04 -1.07E-02 -1.70E-05 -6.00E-01 -2.67E-04 -6.30E-03 -5.19E-06 -5.50E-01 -1.06E-04 -3.50E-03 -1.59E-06 -5.00E-01 -4.22E-05 -1.86E-03 -4.85E-07 -4.50E-01 -1.67E-05 -9.61E-04 -1.48E-07 -4.00E-01 -6.63E-06 -4.88E-04 -4.53E-08 -3.50E-01 -2.62E-06 -2.45E-04 -1.39E-08 -3.00E-01 -1.04E-06 -1.22E-04 -4.23E-09 -2.50E-01 -4.08E-07 -6.02E-05 -1.29E-09 -2.00E-01 -1.59E-07 -2.91E-05 -3.92E-10 -1.50E-01 -6.05E-08 -1.36E-05 -1.18E-10 -1.00E-01 -2.15E-08 -5.82E-06 -3.35E-11 -5.00E-02 -6.10E-09 -1.94E-06 -7.85E-12 0.00E+00 1.44E-28 1.33E-25 0.00E+00 2.00E-01 4.88E-12 9.08E-10 6.09E-15 4.00E-01 5.00E-12 9.65E-10 6.13E-15 6.00E-01 5.00E-12 9.68E-10 6.16E-15 8.00E-01 5.00E-12 9.69E-10 6.16E-15 1.00E+00 5.00E-12 9.69E-10 6.16E-15 1.20E+00 5.00E-12 9.69E-10 6.16E-15 1.40E+00 5.00E-12 9.69E-10 6.16E-15 1.60E+00 5.00E-12 9.69E-10 6.16E-15 1.80E+00 5.00E-12 9.69E-10 6.16E-15 2.00E+00 5.00E-12 9.69E-10 6.16E-15 2.05E+00 5.00E-12 9.69E-10 6.16E-15 2.10E+00 5.00E-12 9.69E-10 6.16E-15 2.15E+00 5.00E-12 9.69E-10 6.16E-15 2.20E+00 5.00E-12 9.69E-10 6.16E-15 2.25E+00 5.00E-12 9.69E-10 6.16E-15 2.30E+00 5.00E-12 9.69E-10 6.16E-15 2.35E+00 5.00E-12 9.69E-10 6.16E-15 2.40E+00 5.00E-12 9.69E-10 6.16E-15 2.45E+00 5.00E-12 9.69E-10 6.16E-15 2.50E+00 5.00E-12 9.69E-10 6.16E-15 2.55E+00 5.00E-12 9.69E-10 6.16E-15 2.60E+00 5.00E-12 9.69E-10 6.16E-15 2.65E+00 5.00E-12 9.69E-10 6.16E-15 2.70E+00 5.00E-12 9.69E-10 6.16E-15 2.75E+00 5.00E-12 9.69E-10 6.16E-15 2.80E+00 5.00E-12 9.69E-10 6.16E-15 2.85E+00 5.00E-12 9.69E-10 6.16E-15 2.90E+00 5.00E-12 9.69E-10 6.16E-15 2.95E+00 5.00E-12 9.69E-10 6.16E-15 3.00E+00 5.00E-12 9.69E-10 6.16E-15 3.05E+00 5.00E-12 9.69E-10 6.16E-15 3.10E+00 5.00E-12 9.69E-10 6.16E-15 3.15E+00 5.00E-12 9.69E-10 6.16E-15 3.20E+00 5.00E-12 9.69E-10 6.16E-15 3.25E+00 5.00E-12 9.69E-10 6.16E-15 3.30E+00 5.00E-12 9.69E-10 6.16E-15 3.35E+00 5.00E-12 9.69E-10 6.16E-15 3.40E+00 5.00E-12 9.69E-10 6.16E-15 3.45E+00 5.00E-12 9.69E-10 6.16E-15 3.50E+00 5.00E-12 9.69E-10 6.16E-15 3.55E+00 5.00E-12 9.69E-10 6.16E-15 3.60E+00 5.00E-12 9.69E-10 6.16E-15 3.65E+00 5.00E-12 9.69E-10 6.16E-15 3.70E+00 5.00E-12 9.69E-10 6.16E-15 3.75E+00 5.00E-12 9.69E-10 6.16E-15 3.80E+00 5.00E-12 9.69E-10 6.26E-15 3.85E+00 5.00E-12 9.69E-10 6.26E-15 3.90E+00 5.00E-12 9.69E-10 6.26E-15 3.95E+00 5.00E-12 9.69E-10 6.26E-15 4.00E+00 5.00E-12 9.69E-10 6.26E-15 4.50E+00 5.00E-12 9.69E-10 6.26E-15 5.00E+00 5.00E-12 9.69E-10 6.26E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 5.00E-12 9.69E-10 6.46E-15 -4.50E+00 5.00E-12 9.69E-10 6.46E-15 -4.00E+00 5.00E-12 9.69E-10 6.46E-15 -3.50E+00 5.00E-12 9.69E-10 6.46E-15 -3.00E+00 5.00E-12 9.69E-10 6.46E-15 -2.50E+00 5.00E-12 9.69E-10 6.46E-15 -2.00E+00 5.00E-12 9.69E-10 6.46E-15 -1.50E+00 5.00E-12 9.69E-10 6.46E-15 -1.00E+00 5.00E-12 9.69E-10 6.46E-15 -5.00E-01 5.00E-12 9.69E-10 6.46E-15 0.00E+00 5.00E-12 9.69E-10 6.46E-15 | | End [Model] InputModel3 | |**********************Input Model4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.27E+00 -1.27E+00 -1.21E+00 -4.50E+00 -1.11E+00 -1.12E+00 -1.05E+00 -4.00E+00 -9.48E-01 -9.61E-01 -8.99E-01 -3.50E+00 -7.90E-01 -8.06E-01 -7.45E-01 -3.00E+00 -6.32E-01 -6.52E-01 -5.91E-01 -2.50E+00 -4.76E-01 -4.99E-01 -4.38E-01 -2.00E+00 -3.21E-01 -3.49E-01 -2.87E-01 -1.50E+00 -1.71E-01 -2.03E-01 -1.40E-01 -1.40E+00 -1.42E-01 -1.74E-01 -1.12E-01 -1.30E+00 -1.14E-01 -1.47E-01 -8.47E-02 -1.20E+00 -8.67E-02 -1.20E-01 -5.84E-02 -1.10E+00 -6.08E-02 -9.38E-02 -3.44E-02 -1.00E+00 -3.74E-02 -6.93E-02 -1.48E-02 -9.50E-01 -2.71E-02 -5.78E-02 -7.91E-03 -9.00E-01 -1.83E-02 -4.69E-02 -3.54E-03 -8.50E-01 -1.11E-02 -3.68E-02 -1.37E-03 -8.00E-01 -6.09E-03 -2.77E-02 -5.12E-04 -7.50E-01 -3.00E-03 -1.99E-02 -2.07E-04 -7.00E-01 -1.38E-03 -1.34E-02 -1.03E-04 -6.50E-01 -6.14E-04 -8.50E-03 -6.64E-05 -6.00E-01 -2.78E-04 -5.06E-03 -5.19E-05 -5.50E-01 -1.34E-04 -2.87E-03 -4.44E-05 -5.00E-01 -7.23E-05 -1.57E-03 -3.93E-05 -4.50E-01 -4.47E-05 -8.42E-04 -3.50E-05 -4.00E-01 -3.14E-05 -4.48E-04 -3.09E-05 -3.50E-01 -2.41E-05 -2.38E-04 -2.69E-05 -3.00E-01 -1.92E-05 -1.28E-04 -2.29E-05 -2.50E-01 -1.54E-05 -6.91E-05 -1.90E-05 -2.00E-01 -1.20E-05 -3.77E-05 -1.50E-05 -1.50E-01 -8.79E-06 -2.03E-05 -1.12E-05 -1.00E-01 -5.68E-06 -1.03E-05 -7.29E-06 -5.00E-02 -2.64E-06 -3.97E-06 -3.46E-06 0.00E+00 5.31E-07 4.65E-07 5.32E-07 2.00E-01 1.25E-05 8.37E-06 1.52E-05 4.00E-01 2.35E-05 1.57E-05 2.87E-05 6.00E-01 3.37E-05 2.25E-05 4.12E-05 8.00E-01 4.31E-05 2.88E-05 5.27E-05 1.00E+00 5.15E-05 3.44E-05 6.31E-05 1.20E+00 5.91E-05 3.95E-05 7.24E-05 1.40E+00 6.58E-05 4.40E-05 8.07E-05 1.60E+00 7.15E-05 4.79E-05 8.80E-05 1.80E+00 7.63E-05 5.10E-05 9.42E-05 2.00E+00 8.01E-05 5.34E-05 9.93E-05 2.05E+00 8.08E-05 5.39E-05 1.00E-04 2.10E+00 8.15E-05 5.43E-05 1.01E-04 2.15E+00 8.22E-05 5.46E-05 1.02E-04 2.20E+00 8.28E-05 5.47E-05 1.03E-04 2.25E+00 8.33E-05 5.42E-05 1.04E-04 2.30E+00 8.37E-05 8.97E-07 1.05E-04 2.35E+00 8.41E-05 8.72E-07 1.05E-04 2.40E+00 8.44E-05 8.53E-07 1.06E-04 2.45E+00 8.47E-05 8.39E-07 1.07E-04 2.50E+00 8.48E-05 8.28E-07 1.07E-04 2.55E+00 8.50E-05 8.20E-07 1.07E-04 2.60E+00 8.50E-05 8.13E-07 1.08E-04 2.65E+00 8.49E-05 8.08E-07 1.08E-04 2.70E+00 8.41E-05 8.04E-07 1.08E-04 2.75E+00 8.28E-07 8.00E-07 1.08E-04 2.80E+00 8.28E-07 7.97E-07 1.09E-04 2.85E+00 8.28E-07 7.95E-07 1.09E-04 2.90E+00 8.28E-07 7.93E-07 1.09E-04 2.95E+00 8.28E-07 7.92E-07 1.09E-04 3.00E+00 8.28E-07 7.90E-07 1.09E-04 3.05E+00 8.28E-07 7.89E-07 1.09E-04 3.10E+00 8.28E-07 7.88E-07 1.08E-04 3.15E+00 8.28E-07 7.87E-07 8.13E-07 3.20E+00 8.28E-07 7.87E-07 8.13E-07 3.25E+00 8.28E-07 7.86E-07 8.13E-07 3.30E+00 8.28E-07 7.86E-07 8.13E-07 3.35E+00 8.28E-07 7.85E-07 8.13E-07 3.40E+00 8.28E-07 7.85E-07 8.13E-07 3.45E+00 8.28E-07 7.84E-07 8.13E-07 3.50E+00 8.28E-07 7.84E-07 8.13E-07 3.55E+00 8.28E-07 7.84E-07 8.13E-07 3.60E+00 8.28E-07 7.84E-07 8.13E-07 3.65E+00 8.28E-07 7.83E-07 8.13E-07 3.70E+00 8.28E-07 7.83E-07 8.13E-07 3.75E+00 8.28E-07 7.83E-07 8.13E-07 3.80E+00 8.28E-07 7.83E-07 8.13E-07 3.85E+00 8.28E-07 7.83E-07 8.13E-07 3.90E+00 8.28E-07 7.83E-07 8.13E-07 3.95E+00 8.28E-07 7.83E-07 8.13E-07 4.00E+00 8.28E-07 7.83E-07 8.13E-07 4.50E+00 8.28E-07 7.83E-07 8.13E-07 5.00E+00 8.28E-07 7.83E-07 8.13E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 8.28E-07 7.83E-07 8.13E-07 -4.50E+00 8.28E-07 7.83E-07 8.13E-07 -4.00E+00 8.28E-07 7.83E-07 8.13E-07 -3.50E+00 8.28E-07 7.83E-07 8.13E-07 -3.00E+00 8.28E-07 7.83E-07 8.13E-07 -2.50E+00 8.28E-07 7.83E-07 8.13E-07 -2.00E+00 8.28E-07 7.83E-07 8.13E-07 -1.50E+00 8.28E-07 7.83E-07 8.13E-07 -1.00E+00 8.28E-07 7.83E-07 8.13E-07 -5.00E-01 8.28E-07 7.83E-07 8.13E-07 0.00E+00 8.28E-07 7.83E-07 8.13E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -4.31E-04 -3.18E-04 -5.81E-04 -4.80E+00 -4.30E-04 -3.17E-04 -5.81E-04 -4.60E+00 -4.29E-04 -3.20E-04 -5.80E-04 -4.40E+00 -4.28E-04 -3.41E-04 -5.79E-04 -4.20E+00 -4.32E-04 -3.64E-04 -5.77E-04 -4.00E+00 -4.65E-04 -3.91E-04 -5.76E-04 -3.80E+00 -5.03E-04 -4.22E-04 -6.11E-04 -3.60E+00 -5.49E-04 -4.58E-04 -6.68E-04 -3.40E+00 -6.04E-04 -5.00E-04 -7.35E-04 -3.20E+00 -6.69E-04 -5.51E-04 -8.16E-04 -3.00E+00 -7.51E-04 -6.12E-04 -9.18E-04 -2.80E+00 -8.53E-04 -6.88E-04 -1.05E-03 -2.60E+00 -9.86E-04 -7.84E-04 -1.22E-03 -2.40E+00 -1.16E-03 -9.08E-04 -1.45E-03 -2.20E+00 -1.41E-03 -1.07E-03 -1.77E-03 -2.00E+00 -1.77E-03 -1.30E-03 -2.27E-03 -1.90E+00 -2.01E-03 -1.44E-03 -2.62E-03 -1.80E+00 -2.32E-03 -1.61E-03 -3.09E-03 -1.70E+00 -2.71E-03 -1.82E-03 -3.70E-03 -1.60E+00 -3.22E-03 -2.06E-03 -4.54E-03 -1.50E+00 -3.86E-03 -2.35E-03 -5.69E-03 -1.40E+00 -4.67E-03 -2.69E-03 -7.23E-03 -1.30E+00 -5.65E-03 -3.08E-03 -9.18E-03 -1.20E+00 -6.80E-03 -3.51E-03 -1.15E-02 -1.10E+00 -8.15E-03 -3.98E-03 -1.44E-02 -1.00E+00 -9.91E-03 -4.51E-03 -1.92E-02 -9.50E-01 -1.11E-02 -4.80E-03 -2.31E-02 -9.00E-01 -1.27E-02 -5.13E-03 -2.84E-02 -8.50E-01 -1.47E-02 -5.51E-03 -3.37E-02 -8.00E-01 -1.73E-02 -5.95E-03 -3.68E-02 -7.50E-01 -2.01E-02 -6.49E-03 -3.70E-02 -7.00E-01 -2.22E-02 -7.13E-03 -3.53E-02 -6.50E-01 -2.30E-02 -7.88E-03 -3.30E-02 -6.00E-01 -2.24E-02 -8.68E-03 -3.05E-02 -5.50E-01 -2.11E-02 -9.38E-03 -2.80E-02 -5.00E-01 -1.93E-02 -9.74E-03 -2.54E-02 -4.50E-01 -1.75E-02 -9.61E-03 -2.29E-02 -4.00E-01 -1.55E-02 -9.02E-03 -2.03E-02 -3.50E-01 -1.36E-02 -8.11E-03 -1.78E-02 -3.00E-01 -1.17E-02 -7.04E-03 -1.52E-02 -2.50E-01 -9.71E-03 -5.88E-03 -1.27E-02 -2.00E-01 -7.76E-03 -4.70E-03 -1.02E-02 -1.50E-01 -5.82E-03 -3.51E-03 -7.61E-03 -1.00E-01 -3.87E-03 -2.33E-03 -5.07E-03 -5.00E-02 -1.93E-03 -1.16E-03 -2.53E-03 0.00E+00 -1.19E-18 -2.02E-21 4.72E-19 1.00E-01 3.01E-03 2.23E-03 3.69E-03 2.00E-01 5.85E-03 4.34E-03 7.22E-03 3.00E-01 8.54E-03 6.30E-03 1.06E-02 4.00E-01 1.11E-02 8.14E-03 1.37E-02 5.00E-01 1.34E-02 9.83E-03 1.67E-02 6.00E-01 1.56E-02 1.14E-02 1.95E-02 7.00E-01 1.76E-02 1.28E-02 2.21E-02 8.00E-01 1.94E-02 1.41E-02 2.45E-02 9.00E-01 2.11E-02 1.53E-02 2.67E-02 1.00E+00 2.26E-02 1.63E-02 2.87E-02 1.10E+00 2.39E-02 1.72E-02 3.04E-02 1.20E+00 2.50E-02 1.80E-02 3.20E-02 1.30E+00 2.60E-02 1.86E-02 3.34E-02 1.40E+00 2.68E-02 1.91E-02 3.45E-02 1.50E+00 2.75E-02 1.95E-02 3.54E-02 1.60E+00 2.80E-02 1.98E-02 3.61E-02 1.70E+00 2.84E-02 2.01E-02 3.66E-02 1.80E+00 2.87E-02 2.04E-02 3.69E-02 1.90E+00 2.90E-02 2.06E-02 3.72E-02 2.00E+00 2.93E-02 2.08E-02 3.74E-02 2.40E+00 3.00E-02 2.14E-02 3.80E-02 2.80E+00 3.04E-02 2.19E-02 3.84E-02 3.20E+00 3.08E-02 2.23E-02 3.87E-02 3.60E+00 3.11E-02 2.26E-02 3.89E-02 4.00E+00 3.14E-02 2.29E-02 3.91E-02 4.40E+00 3.16E-02 2.31E-02 3.93E-02 4.80E+00 3.18E-02 2.34E-02 3.95E-02 5.20E+00 3.20E-02 2.36E-02 3.96E-02 5.60E+00 3.22E-02 2.38E-02 3.98E-02 6.00E+00 3.25E-02 2.40E-02 4.01E-02 6.40E+00 3.28E-02 2.43E-02 4.05E-02 6.80E+00 3.32E-02 2.47E-02 4.08E-02 7.20E+00 3.35E-02 2.51E-02 4.12E-02 7.60E+00 3.39E-02 2.54E-02 4.17E-02 8.00E+00 3.47E-02 2.59E-02 4.29E-02 8.20E+00 3.52E-02 2.62E-02 4.36E-02 8.30E+00 3.55E-02 2.64E-02 4.40E-02 8.40E+00 3.58E-02 2.66E-02 4.43E-02 8.50E+00 3.61E-02 2.69E-02 4.47E-02 8.60E+00 3.64E-02 2.71E-02 4.51E-02 8.70E+00 3.67E-02 2.73E-02 4.54E-02 8.80E+00 3.70E-02 2.76E-02 4.58E-02 8.90E+00 3.73E-02 2.78E-02 4.62E-02 9.00E+00 3.76E-02 2.81E-02 4.66E-02 9.10E+00 3.79E-02 2.83E-02 4.70E-02 9.20E+00 3.82E-02 2.86E-02 4.74E-02 9.30E+00 3.86E-02 2.89E-02 4.77E-02 9.40E+00 3.89E-02 2.91E-02 4.82E-02 9.50E+00 3.92E-02 2.94E-02 4.86E-02 9.60E+00 3.96E-02 2.97E-02 4.90E-02 9.70E+00 3.99E-02 3.00E-02 4.94E-02 9.80E+00 4.03E-02 3.03E-02 4.98E-02 9.90E+00 4.06E-02 3.06E-02 5.02E-02 1.00E+01 4.10E-02 3.09E-02 5.07E-02 | [GND_clamp] | -5.00E+00 -1.83E+00 -1.98E+00 -1.60E+00 -4.50E+00 -1.60E+00 -1.74E+00 -1.40E+00 -4.00E+00 -1.38E+00 -1.51E+00 -1.20E+00 -3.50E+00 -1.16E+00 -1.27E+00 -9.99E-01 -3.00E+00 -9.34E-01 -1.04E+00 -8.00E-01 -2.50E+00 -7.13E-01 -8.08E-01 -6.01E-01 -2.00E+00 -4.94E-01 -5.79E-01 -4.05E-01 -1.50E+00 -2.80E-01 -3.56E-01 -2.12E-01 -1.40E+00 -2.38E-01 -3.12E-01 -1.75E-01 -1.30E+00 -1.97E-01 -2.69E-01 -1.38E-01 -1.20E+00 -1.57E-01 -2.26E-01 -1.02E-01 -1.10E+00 -1.18E-01 -1.85E-01 -6.83E-02 -1.00E+00 -8.07E-02 -1.45E-01 -3.73E-02 -9.50E-01 -6.35E-02 -1.26E-01 -2.40E-02 -9.00E-01 -4.74E-02 -1.07E-01 -1.32E-02 -8.50E-01 -3.30E-02 -8.89E-02 -5.87E-03 -8.00E-01 -2.08E-02 -7.18E-02 -2.08E-03 -7.50E-01 -1.15E-02 -5.59E-02 -6.36E-04 -7.00E-01 -5.51E-03 -4.15E-02 -1.83E-04 -6.50E-01 -2.33E-03 -2.90E-02 -5.14E-05 -6.00E-01 -9.16E-04 -1.89E-02 -1.44E-05 -5.50E-01 -3.46E-04 -1.13E-02 -4.01E-06 -5.00E-01 -1.29E-04 -6.28E-03 -1.12E-06 -4.50E-01 -4.77E-05 -3.27E-03 -3.13E-07 -4.00E-01 -1.76E-05 -1.63E-03 -8.73E-08 -3.50E-01 -6.48E-06 -7.88E-04 -2.44E-08 -3.00E-01 -2.39E-06 -3.76E-04 -6.79E-09 -2.50E-01 -8.76E-07 -1.77E-04 -1.89E-09 -2.00E-01 -3.19E-07 -8.17E-05 -5.26E-10 -1.50E-01 -1.14E-07 -3.65E-05 -1.45E-10 -1.00E-01 -3.82E-08 -1.50E-05 -3.80E-11 -5.00E-02 -1.03E-08 -4.82E-06 -8.30E-12 0.00E+00 3.66E-25 4.01E-26 0.00E+00 2.00E-01 2.70E-11 1.83E-08 2.64E-14 4.00E-01 2.75E-11 1.98E-08 2.66E-14 6.00E-01 2.75E-11 2.04E-08 2.66E-14 8.00E-01 2.75E-11 2.10E-08 2.66E-14 1.00E+00 2.75E-11 2.15E-08 2.66E-14 1.20E+00 2.75E-11 2.21E-08 2.66E-14 1.40E+00 2.75E-11 2.27E-08 2.66E-14 1.60E+00 2.75E-11 2.32E-08 2.66E-14 1.80E+00 2.75E-11 2.38E-08 2.66E-14 2.00E+00 2.75E-11 2.44E-08 2.66E-14 2.05E+00 2.75E-11 2.45E-08 2.66E-14 2.10E+00 2.75E-11 2.46E-08 2.66E-14 2.15E+00 2.75E-11 2.48E-08 2.66E-14 2.20E+00 2.75E-11 2.49E-08 2.66E-14 2.25E+00 2.75E-11 2.51E-08 2.66E-14 2.30E+00 2.75E-11 2.52E-08 2.66E-14 2.35E+00 2.75E-11 2.53E-08 2.66E-14 2.40E+00 2.75E-11 2.55E-08 2.66E-14 2.45E+00 2.75E-11 2.56E-08 2.66E-14 2.50E+00 2.75E-11 2.58E-08 2.66E-14 2.55E+00 2.75E-11 2.59E-08 2.66E-14 2.60E+00 2.75E-11 2.60E-08 2.66E-14 2.65E+00 2.75E-11 2.62E-08 2.66E-14 2.70E+00 2.75E-11 2.63E-08 2.66E-14 2.75E+00 2.75E-11 2.65E-08 2.66E-14 2.80E+00 2.75E-11 2.66E-08 2.66E-14 2.85E+00 2.75E-11 2.68E-08 2.66E-14 2.90E+00 2.75E-11 2.69E-08 2.66E-14 2.95E+00 2.75E-11 2.70E-08 2.66E-14 3.00E+00 2.75E-11 2.72E-08 2.66E-14 3.05E+00 2.75E-11 2.73E-08 2.66E-14 3.10E+00 2.75E-11 2.75E-08 2.66E-14 3.15E+00 2.75E-11 2.76E-08 2.66E-14 3.20E+00 2.75E-11 2.77E-08 2.66E-14 3.25E+00 2.75E-11 2.79E-08 2.66E-14 3.30E+00 2.75E-11 2.80E-08 2.66E-14 3.35E+00 2.75E-11 2.82E-08 2.66E-14 3.40E+00 2.75E-11 2.83E-08 2.66E-14 3.45E+00 2.75E-11 2.84E-08 2.66E-14 3.50E+00 2.75E-11 2.86E-08 2.66E-14 3.55E+00 2.75E-11 2.87E-08 2.66E-14 3.60E+00 2.75E-11 2.89E-08 2.66E-14 3.65E+00 2.75E-11 2.90E-08 2.66E-14 3.70E+00 2.75E-11 2.91E-08 2.66E-14 3.75E+00 2.75E-11 2.93E-08 2.66E-14 3.80E+00 2.75E-11 2.94E-08 2.66E-14 3.85E+00 2.75E-11 2.95E-08 2.66E-14 3.90E+00 2.75E-11 2.97E-08 2.66E-14 3.95E+00 2.75E-11 2.98E-08 2.66E-14 4.00E+00 2.75E-11 3.00E-08 2.66E-14 4.50E+00 2.75E-11 3.14E-08 2.66E-14 5.00E+00 2.75E-11 3.27E-08 2.66E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 5.84E-11 4.30E-08 2.66E-14 -4.50E+00 5.51E-11 4.15E-08 2.66E-14 -4.00E+00 5.18E-11 4.01E-08 2.66E-14 -3.50E+00 4.85E-11 3.87E-08 2.66E-14 -3.00E+00 4.53E-11 3.74E-08 2.66E-14 -2.50E+00 4.20E-11 3.74E-08 2.66E-14 -2.00E+00 3.87E-11 3.67E-08 2.66E-14 -1.50E+00 3.55E-11 3.54E-08 2.66E-14 -1.00E+00 3.24E-11 3.41E-08 2.66E-14 -5.00E-01 2.93E-11 3.29E-08 2.66E-14 0.00E+00 2.76E-11 3.14E-08 2.66E-14 | [Ramp] | variable typ min max dV/dt_f 2.57V/44.75ns 2.33V/45.30ns 2.91V/44ns dV/dt_r 2.55V/364ns 2.32V/360ns 2.91V/362ns R_load = 1k | | End [Model] IOModel | | End [Component] 16K I2C EEPROM @5V | [End]