|************************************************************************ [IBIS Ver] 3.2 [File name] 24c128s_22v_rev_c.ibs|24c128=abbr chip name,s=SOIC,22v=2.2V Vcc [File Rev] 2.0 [Date] 10-August-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C128 rev.C in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 128K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions****************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.59E-01 -3.21E-01 -3.89E-01 -2.10E+00 -3.29E-01 -2.97E-01 -3.54E-01 -2.00E+00 -3.00E-01 -2.74E-01 -3.20E-01 -1.90E+00 -2.71E-01 -2.50E-01 -2.86E-01 -1.80E+00 -2.42E-01 -2.27E-01 -2.52E-01 -1.70E+00 -2.13E-01 -2.04E-01 -2.18E-01 -1.60E+00 -1.85E-01 -1.81E-01 -1.85E-01 -1.50E+00 -1.57E-01 -1.58E-01 -1.52E-01 -1.40E+00 -1.29E-01 -1.36E-01 -1.20E-01 -1.30E+00 -1.03E-01 -1.15E-01 -8.89E-02 -1.20E+00 -7.73E-02 -9.36E-02 -5.98E-02 -1.10E+00 -5.35E-02 -7.35E-02 -3.39E-02 -1.00E+00 -3.23E-02 -5.46E-02 -1.39E-02 -9.50E-01 -2.33E-02 -4.57E-02 -7.34E-03 -9.00E-01 -1.56E-02 -3.74E-02 -3.38E-03 -8.50E-01 -9.68E-03 -2.97E-02 -1.40E-03 -8.00E-01 -5.48E-03 -2.28E-02 -5.48E-04 -7.50E-01 -2.87E-03 -1.68E-02 -2.13E-04 -7.00E-01 -1.42E-03 -1.18E-02 -8.52E-05 -6.50E-01 -6.79E-04 -7.86E-03 -3.74E-05 -6.00E-01 -3.21E-04 -5.00E-03 -1.93E-05 -5.50E-01 -1.52E-04 -3.05E-03 -1.22E-05 -5.00E-01 -7.28E-05 -1.80E-03 -9.10E-06 -4.50E-01 -3.60E-05 -1.04E-03 -7.52E-06 -4.00E-01 -1.88E-05 -5.92E-04 -6.46E-06 -3.50E-01 -1.06E-05 -3.33E-04 -5.58E-06 -3.00E-01 -6.45E-06 -1.86E-04 -4.75E-06 -2.50E-01 -4.23E-06 -1.02E-04 -3.93E-06 -2.00E-01 -2.86E-06 -5.51E-05 -3.10E-06 -1.50E-01 -1.87E-06 -2.85E-05 -2.25E-06 -1.00E-01 -1.07E-06 -1.34E-05 -1.39E-06 -5.00E-02 -3.42E-07 -4.71E-06 -5.27E-07 0.00E+00 3.78E-07 3.54E-07 3.53E-07 5.00E-02 1.08E-06 7.84E-07 1.23E-06 1.00E-01 1.78E-06 1.21E-06 2.12E-06 1.50E-01 2.48E-06 1.63E-06 3.01E-06 2.00E-01 3.19E-06 2.05E-06 3.92E-06 2.50E-01 3.90E-06 2.47E-06 4.83E-06 3.00E-01 4.62E-06 2.88E-06 5.74E-06 3.50E-01 5.34E-06 3.29E-06 6.67E-06 4.00E-01 6.06E-06 3.69E-06 7.60E-06 4.50E-01 6.79E-06 4.09E-06 8.54E-06 5.00E-01 7.52E-06 4.49E-06 9.49E-06 5.50E-01 8.25E-06 4.89E-06 1.04E-05 6.00E-01 8.99E-06 5.28E-06 1.14E-05 6.50E-01 9.73E-06 5.67E-06 1.24E-05 7.00E-01 1.05E-05 6.06E-06 1.34E-05 7.50E-01 1.12E-05 6.44E-06 1.43E-05 8.00E-01 1.20E-05 3.79E-07 1.53E-05 8.50E-01 1.27E-05 3.79E-07 1.63E-05 9.00E-01 1.35E-05 3.79E-07 1.73E-05 9.50E-01 1.42E-05 3.79E-07 1.83E-05 1.00E+00 1.50E-05 3.79E-07 1.94E-05 1.05E+00 1.57E-05 3.79E-07 2.04E-05 1.10E+00 1.65E-05 3.79E-07 2.14E-05 1.15E+00 1.73E-05 3.79E-07 2.24E-05 1.20E+00 4.12E-07 3.79E-07 2.35E-05 1.25E+00 4.12E-07 3.79E-07 2.45E-05 1.30E+00 4.12E-07 3.79E-07 2.56E-05 1.35E+00 4.12E-07 3.79E-07 2.66E-05 1.40E+00 4.12E-07 3.79E-07 2.77E-05 1.45E+00 4.12E-07 3.79E-07 2.88E-05 1.50E+00 4.12E-07 3.79E-07 3.86E-07 1.60E+00 4.12E-07 3.79E-07 3.86E-07 1.70E+00 4.12E-07 3.79E-07 3.86E-07 1.80E+00 4.12E-07 3.79E-07 3.86E-07 1.90E+00 4.12E-07 3.79E-07 3.86E-07 2.00E+00 4.12E-07 3.79E-07 3.86E-07 2.10E+00 4.12E-07 3.79E-07 3.86E-07 2.20E+00 4.12E-07 3.79E-07 3.86E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.14E-07 3.80E-07 3.89E-07 -2.10E+00 4.14E-07 3.80E-07 3.88E-07 -2.00E+00 4.14E-07 3.80E-07 3.88E-07 -1.90E+00 4.14E-07 3.80E-07 3.88E-07 -1.80E+00 4.14E-07 3.80E-07 3.88E-07 -1.70E+00 4.14E-07 3.80E-07 3.87E-07 -1.60E+00 4.13E-07 3.80E-07 3.87E-07 -1.50E+00 4.13E-07 3.80E-07 3.87E-07 -1.40E+00 4.13E-07 3.80E-07 3.87E-07 -1.30E+00 4.13E-07 3.80E-07 3.87E-07 -1.20E+00 4.13E-07 3.80E-07 3.86E-07 -1.10E+00 4.12E-07 3.80E-07 3.86E-07 -1.00E+00 4.12E-07 3.79E-07 3.86E-07 -9.00E-01 4.12E-07 3.79E-07 3.86E-07 -8.00E-01 4.12E-07 3.79E-07 3.86E-07 -7.00E-01 4.12E-07 3.79E-07 3.86E-07 -6.00E-01 4.12E-07 3.79E-07 3.86E-07 -5.00E-01 4.12E-07 3.79E-07 3.86E-07 -4.00E-01 4.12E-07 3.79E-07 3.86E-07 -3.00E-01 4.12E-07 3.79E-07 3.86E-07 -2.00E-01 4.12E-07 3.79E-07 3.86E-07 -1.00E-01 4.12E-07 3.79E-07 3.86E-07 0.00E+00 4.12E-07 3.79E-07 3.86E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.64E-01 -3.34E-01 -3.99E-01 -2.10E+00 -3.34E-01 -3.09E-01 -3.64E-01 -2.00E+00 -3.05E-01 -2.85E-01 -3.28E-01 -1.90E+00 -2.75E-01 -2.60E-01 -2.93E-01 -1.80E+00 -2.45E-01 -2.36E-01 -2.58E-01 -1.70E+00 -2.16E-01 -2.12E-01 -2.23E-01 -1.60E+00 -1.87E-01 -1.88E-01 -1.89E-01 -1.50E+00 -1.59E-01 -1.65E-01 -1.56E-01 -1.40E+00 -1.31E-01 -1.41E-01 -1.23E-01 -1.30E+00 -1.04E-01 -1.19E-01 -9.10E-02 -1.20E+00 -7.83E-02 -9.70E-02 -6.11E-02 -1.10E+00 -5.41E-02 -7.60E-02 -3.45E-02 -1.00E+00 -3.26E-02 -5.63E-02 -1.40E-02 -9.50E-01 -2.35E-02 -4.71E-02 -7.40E-03 -9.00E-01 -1.58E-02 -3.84E-02 -3.39E-03 -8.50E-01 -9.73E-03 -3.05E-02 -1.40E-03 -8.00E-01 -5.50E-03 -2.33E-02 -5.48E-04 -7.50E-01 -2.87E-03 -1.71E-02 -2.12E-04 -7.00E-01 -1.42E-03 -1.19E-02 -8.51E-05 -6.50E-01 -6.80E-04 -7.95E-03 -3.73E-05 -6.00E-01 -3.21E-04 -5.04E-03 -1.92E-05 -5.50E-01 -1.52E-04 -3.07E-03 -1.21E-05 -5.00E-01 -7.27E-05 -1.81E-03 -9.01E-06 -4.50E-01 -3.60E-05 -1.04E-03 -7.43E-06 -4.00E-01 -1.88E-05 -5.93E-04 -6.39E-06 -3.50E-01 -1.05E-05 -3.33E-04 -5.52E-06 -3.00E-01 -6.43E-06 -1.86E-04 -4.70E-06 -2.50E-01 -4.21E-06 -1.02E-04 -3.89E-06 -2.00E-01 -2.84E-06 -5.51E-05 -3.07E-06 -1.50E-01 -1.87E-06 -2.85E-05 -2.24E-06 -1.00E-01 -1.07E-06 -1.34E-05 -1.39E-06 -5.00E-02 -3.52E-07 -4.72E-06 -5.33E-07 0.00E+00 3.67E-07 3.47E-07 3.35E-07 5.00E-02 1.07E-06 7.77E-07 1.20E-06 1.00E-01 1.77E-06 1.20E-06 2.08E-06 1.50E-01 2.47E-06 1.63E-06 2.96E-06 2.00E-01 3.18E-06 2.04E-06 3.85E-06 2.50E-01 3.89E-06 2.46E-06 4.75E-06 3.00E-01 4.61E-06 2.87E-06 5.66E-06 3.50E-01 5.33E-06 3.28E-06 6.57E-06 4.00E-01 6.05E-06 3.69E-06 7.49E-06 4.50E-01 6.78E-06 4.09E-06 8.42E-06 5.00E-01 7.51E-06 4.49E-06 9.36E-06 5.50E-01 8.24E-06 4.88E-06 1.03E-05 6.00E-01 8.98E-06 5.27E-06 1.12E-05 6.50E-01 9.71E-06 5.66E-06 1.22E-05 7.00E-01 1.05E-05 6.05E-06 1.32E-05 7.50E-01 1.12E-05 6.43E-06 1.41E-05 8.00E-01 1.19E-05 6.81E-06 1.51E-05 8.50E-01 1.27E-05 3.72E-07 1.61E-05 9.00E-01 1.35E-05 3.72E-07 1.71E-05 9.50E-01 1.42E-05 3.72E-07 1.81E-05 1.00E+00 1.50E-05 3.72E-07 1.91E-05 1.05E+00 1.57E-05 3.72E-07 2.01E-05 1.10E+00 1.65E-05 3.72E-07 2.11E-05 1.15E+00 1.72E-05 3.72E-07 2.21E-05 1.20E+00 4.00E-07 3.72E-07 2.32E-05 1.25E+00 4.00E-07 3.72E-07 2.42E-05 1.30E+00 4.00E-07 3.72E-07 2.52E-05 1.35E+00 4.00E-07 3.72E-07 2.63E-05 1.40E+00 4.00E-07 3.72E-07 2.73E-05 1.45E+00 4.00E-07 3.72E-07 2.84E-05 1.50E+00 4.00E-07 3.72E-07 2.94E-05 1.60E+00 4.00E-07 3.72E-07 3.66E-07 1.70E+00 4.00E-07 3.72E-07 3.66E-07 1.80E+00 4.00E-07 3.72E-07 3.66E-07 1.90E+00 4.00E-07 3.72E-07 3.66E-07 2.00E+00 4.00E-07 3.72E-07 3.66E-07 2.10E+00 4.00E-07 3.72E-07 3.66E-07 2.20E+00 4.00E-07 3.72E-07 3.66E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.02E-07 3.73E-07 3.68E-07 -2.10E+00 4.02E-07 3.73E-07 3.68E-07 -2.00E+00 4.02E-07 3.73E-07 3.68E-07 -1.90E+00 4.02E-07 3.73E-07 3.68E-07 -1.80E+00 4.02E-07 3.73E-07 3.67E-07 -1.70E+00 4.02E-07 3.73E-07 3.67E-07 -1.60E+00 4.01E-07 3.73E-07 3.67E-07 -1.50E+00 4.01E-07 3.73E-07 3.67E-07 -1.40E+00 4.01E-07 3.73E-07 3.67E-07 -1.30E+00 4.01E-07 3.73E-07 3.67E-07 -1.20E+00 4.01E-07 3.73E-07 3.66E-07 -1.10E+00 4.00E-07 3.73E-07 3.66E-07 -1.00E+00 4.00E-07 3.72E-07 3.66E-07 -9.00E-01 4.00E-07 3.72E-07 3.66E-07 -8.00E-01 4.00E-07 3.72E-07 3.66E-07 -7.00E-01 4.00E-07 3.72E-07 3.66E-07 -6.00E-01 4.00E-07 3.72E-07 3.66E-07 -5.00E-01 4.00E-07 3.72E-07 3.66E-07 -4.00E-01 4.00E-07 3.72E-07 3.66E-07 -3.00E-01 4.00E-07 3.72E-07 3.66E-07 -2.00E-01 4.00E-07 3.72E-07 3.66E-07 -1.00E-01 4.00E-07 3.72E-07 3.66E-07 0.00E+00 4.00E-07 3.72E-07 3.66E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -5.97E-01 -5.81E-01 -5.89E-01 -2.10E+00 -5.46E-01 -5.36E-01 -5.35E-01 -2.00E+00 -4.96E-01 -4.92E-01 -4.82E-01 -1.90E+00 -4.46E-01 -4.48E-01 -4.29E-01 -1.80E+00 -3.97E-01 -4.04E-01 -3.77E-01 -1.70E+00 -3.48E-01 -3.61E-01 -3.25E-01 -1.60E+00 -3.00E-01 -3.18E-01 -2.74E-01 -1.50E+00 -2.52E-01 -2.76E-01 -2.23E-01 -1.40E+00 -2.06E-01 -2.35E-01 -1.74E-01 -1.30E+00 -1.61E-01 -1.94E-01 -1.27E-01 -1.20E+00 -1.18E-01 -1.56E-01 -8.31E-02 -1.10E+00 -7.84E-02 -1.19E-01 -4.46E-02 -1.00E+00 -4.44E-02 -8.48E-02 -1.65E-02 -9.50E-01 -3.05E-02 -6.92E-02 -8.20E-03 -9.00E-01 -1.94E-02 -5.48E-02 -3.58E-03 -8.50E-01 -1.13E-02 -4.19E-02 -1.43E-03 -8.00E-01 -6.04E-03 -3.07E-02 -5.53E-04 -7.50E-01 -3.03E-03 -2.15E-02 -2.13E-04 -7.00E-01 -1.46E-03 -1.43E-02 -8.52E-05 -6.50E-01 -6.89E-04 -9.05E-03 -3.73E-05 -6.00E-01 -3.23E-04 -5.50E-03 -1.92E-05 -5.50E-01 -1.52E-04 -3.25E-03 -1.21E-05 -5.00E-01 -7.28E-05 -1.87E-03 -9.01E-06 -4.50E-01 -3.60E-05 -1.06E-03 -7.44E-06 -4.00E-01 -1.88E-05 -6.00E-04 -6.39E-06 -3.50E-01 -1.05E-05 -3.36E-04 -5.52E-06 -3.00E-01 -6.43E-06 -1.86E-04 -4.71E-06 -2.50E-01 -4.21E-06 -1.02E-04 -3.89E-06 -2.00E-01 -2.84E-06 -5.51E-05 -3.07E-06 -1.50E-01 -1.87E-06 -2.85E-05 -2.24E-06 -1.00E-01 -1.07E-06 -1.34E-05 -1.39E-06 -5.00E-02 -3.54E-07 -4.72E-06 -5.35E-07 0.00E+00 3.75E-07 3.58E-07 3.30E-07 5.00E-02 1.07E-06 7.88E-07 1.20E-06 1.00E-01 1.77E-06 1.21E-06 2.07E-06 1.50E-01 2.48E-06 1.64E-06 2.96E-06 2.00E-01 3.19E-06 2.06E-06 3.85E-06 2.50E-01 3.90E-06 2.47E-06 4.75E-06 3.00E-01 4.62E-06 2.88E-06 5.65E-06 3.50E-01 5.34E-06 3.29E-06 6.57E-06 4.00E-01 6.06E-06 3.70E-06 7.49E-06 4.50E-01 6.79E-06 4.10E-06 8.42E-06 5.00E-01 7.51E-06 4.50E-06 9.35E-06 5.50E-01 8.25E-06 4.89E-06 1.03E-05 6.00E-01 8.98E-06 5.29E-06 1.12E-05 6.50E-01 9.72E-06 5.67E-06 1.22E-05 7.00E-01 1.05E-05 6.06E-06 1.32E-05 7.50E-01 1.12E-05 6.44E-06 1.41E-05 8.00E-01 1.20E-05 6.82E-06 1.51E-05 8.50E-01 1.27E-05 3.84E-07 1.61E-05 9.00E-01 1.35E-05 3.84E-07 1.71E-05 9.50E-01 1.42E-05 3.84E-07 1.81E-05 1.00E+00 1.50E-05 3.84E-07 1.91E-05 1.05E+00 1.57E-05 3.84E-07 2.01E-05 1.10E+00 1.65E-05 3.84E-07 2.11E-05 1.15E+00 1.73E-05 3.84E-07 2.21E-05 1.20E+00 4.08E-07 3.84E-07 2.32E-05 1.25E+00 4.08E-07 3.84E-07 2.42E-05 1.30E+00 4.08E-07 3.84E-07 2.52E-05 1.35E+00 4.08E-07 3.84E-07 2.63E-05 1.40E+00 4.08E-07 3.84E-07 2.73E-05 1.45E+00 4.08E-07 3.84E-07 2.84E-05 1.50E+00 4.08E-07 3.84E-07 2.94E-05 1.60E+00 4.08E-07 3.84E-07 3.60E-07 1.70E+00 4.08E-07 3.84E-07 3.60E-07 1.80E+00 4.08E-07 3.84E-07 3.60E-07 1.90E+00 4.08E-07 3.84E-07 3.60E-07 2.00E+00 4.08E-07 3.84E-07 3.60E-07 2.10E+00 4.08E-07 3.84E-07 3.60E-07 2.20E+00 4.08E-07 3.84E-07 3.60E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.10E-07 3.85E-07 3.62E-07 -2.10E+00 4.10E-07 3.85E-07 3.62E-07 -2.00E+00 4.10E-07 3.85E-07 3.62E-07 -1.90E+00 4.10E-07 3.85E-07 3.62E-07 -1.80E+00 4.10E-07 3.85E-07 3.61E-07 -1.70E+00 4.10E-07 3.85E-07 3.61E-07 -1.60E+00 4.09E-07 3.85E-07 3.61E-07 -1.50E+00 4.09E-07 3.85E-07 3.61E-07 -1.40E+00 4.09E-07 3.85E-07 3.61E-07 -1.30E+00 4.09E-07 3.85E-07 3.61E-07 -1.20E+00 4.09E-07 3.85E-07 3.60E-07 -1.10E+00 4.08E-07 3.85E-07 3.60E-07 -1.00E+00 4.08E-07 3.84E-07 3.60E-07 -9.00E-01 4.08E-07 3.84E-07 3.60E-07 -8.00E-01 4.08E-07 3.84E-07 3.60E-07 -7.00E-01 4.08E-07 3.84E-07 3.60E-07 -6.00E-01 4.08E-07 3.84E-07 3.60E-07 -5.00E-01 4.08E-07 3.84E-07 3.60E-07 -4.00E-01 4.08E-07 3.84E-07 3.60E-07 -3.00E-01 4.08E-07 3.84E-07 3.60E-07 -2.00E-01 4.08E-07 3.84E-07 3.60E-07 -1.00E-01 4.08E-07 3.84E-07 3.60E-07 0.00E+00 4.08E-07 3.84E-07 3.60E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.98E-01 -3.82E-01 -4.09E-01 -2.10E+00 -3.65E-01 -3.54E-01 -3.73E-01 -2.00E+00 -3.33E-01 -3.25E-01 -3.37E-01 -1.90E+00 -3.00E-01 -2.97E-01 -3.02E-01 -1.80E+00 -2.68E-01 -2.69E-01 -2.67E-01 -1.70E+00 -2.36E-01 -2.41E-01 -2.32E-01 -1.60E+00 -2.05E-01 -2.13E-01 -1.97E-01 -1.50E+00 -1.74E-01 -1.86E-01 -1.63E-01 -1.40E+00 -1.44E-01 -1.59E-01 -1.30E-01 -1.30E+00 -1.14E-01 -1.33E-01 -9.74E-02 -1.20E+00 -8.57E-02 -1.08E-01 -6.67E-02 -1.10E+00 -5.91E-02 -8.34E-02 -3.89E-02 -1.00E+00 -3.55E-02 -6.07E-02 -1.67E-02 -9.50E-01 -2.53E-02 -5.02E-02 -9.04E-03 -9.00E-01 -1.68E-02 -4.04E-02 -4.19E-03 -8.50E-01 -1.02E-02 -3.14E-02 -1.71E-03 -8.00E-01 -5.63E-03 -2.34E-02 -6.41E-04 -7.50E-01 -2.85E-03 -1.67E-02 -2.33E-04 -7.00E-01 -1.36E-03 -1.13E-02 -8.31E-05 -6.50E-01 -6.25E-04 -7.21E-03 -2.96E-05 -6.00E-01 -2.82E-04 -4.39E-03 -1.05E-05 -5.50E-01 -1.26E-04 -2.57E-03 -3.72E-06 -5.00E-01 -5.63E-05 -1.46E-03 -1.32E-06 -4.50E-01 -2.51E-05 -8.15E-04 -4.68E-07 -4.00E-01 -1.11E-05 -4.49E-04 -1.66E-07 -3.50E-01 -4.94E-06 -2.45E-04 -5.88E-08 -3.00E-01 -2.19E-06 -1.32E-04 -2.08E-08 -2.50E-01 -9.63E-07 -7.07E-05 -7.35E-09 -2.00E-01 -4.19E-07 -3.70E-05 -2.58E-09 -1.50E-01 -1.77E-07 -1.85E-05 -8.88E-10 -1.00E-01 -6.91E-08 -8.47E-06 -2.88E-10 -5.00E-02 -2.12E-08 -2.99E-06 -7.54E-11 0.00E+00 3.91E-24 3.61E-17 0.00E+00 5.00E-02 5.56E-13 7.06E-08 7.81E-16 1.00E-01 8.02E-13 1.41E-07 1.05E-15 1.50E-01 9.12E-13 2.12E-07 1.15E-15 2.00E-01 9.61E-13 2.82E-07 1.19E-15 2.50E-01 9.83E-13 3.53E-07 1.19E-15 3.00E-01 9.92E-13 4.23E-07 1.19E-15 3.50E-01 9.97E-13 4.94E-07 1.19E-15 4.00E-01 9.98E-13 5.65E-07 1.19E-15 4.50E-01 9.99E-13 6.35E-07 1.19E-15 5.00E-01 1.00E-12 7.06E-07 1.22E-15 6.00E-01 1.00E-12 8.47E-07 1.22E-15 7.00E-01 1.00E-12 9.88E-07 1.22E-15 8.00E-01 1.00E-12 1.13E-06 1.22E-15 9.00E-01 1.00E-12 1.27E-06 1.22E-15 1.00E+00 1.00E-12 1.41E-06 1.22E-15 2.20E+00 1.00E-12 3.10E-06 1.22E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.00E-12 6.17E-06 1.33E-15 -2.10E+00 1.00E-12 6.03E-06 1.33E-15 -2.00E+00 1.00E-12 5.89E-06 1.33E-15 -1.90E+00 1.00E-12 5.75E-06 1.33E-15 -1.80E+00 1.00E-12 5.62E-06 1.11E-15 -1.70E+00 1.00E-12 5.48E-06 1.11E-15 -1.60E+00 1.00E-12 5.34E-06 1.11E-15 -1.50E+00 1.00E-12 5.20E-06 1.11E-15 -1.40E+00 1.00E-12 5.06E-06 1.11E-15 -1.30E+00 1.00E-12 4.92E-06 1.11E-15 -1.20E+00 1.00E-12 4.78E-06 1.11E-15 -1.10E+00 1.00E-12 4.64E-06 1.11E-15 -1.00E+00 1.00E-12 4.50E-06 1.11E-15 -9.00E-01 1.00E-12 4.36E-06 1.11E-15 -8.00E-01 1.00E-12 4.22E-06 1.11E-15 -7.00E-01 1.00E-12 4.08E-06 1.11E-15 -6.00E-01 1.00E-12 3.94E-06 1.11E-15 -5.00E-01 1.00E-12 3.80E-06 1.11E-15 -4.00E-01 1.00E-12 3.66E-06 1.11E-15 -3.00E-01 1.00E-12 3.52E-06 1.11E-15 -2.00E-01 1.00E-12 3.38E-06 1.11E-15 -1.00E-01 1.00E-12 3.24E-06 1.11E-15 0.00E+00 1.00E-12 3.10E-06 1.11E-15 | | End [Model] InputModel4 | |**********************InputModel5********************************** | [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.39E-01 -3.06E-01 -3.60E-01 -2.10E+00 -3.11E-01 -2.84E-01 -3.28E-01 -2.00E+00 -2.84E-01 -2.61E-01 -2.96E-01 -1.90E+00 -2.56E-01 -2.39E-01 -2.65E-01 -1.80E+00 -2.29E-01 -2.17E-01 -2.33E-01 -1.70E+00 -2.02E-01 -1.95E-01 -2.02E-01 -1.60E+00 -1.75E-01 -1.73E-01 -1.72E-01 -1.50E+00 -1.49E-01 -1.52E-01 -1.41E-01 -1.40E+00 -1.23E-01 -1.31E-01 -1.12E-01 -1.30E+00 -9.78E-02 -1.10E-01 -8.32E-02 -1.20E+00 -7.37E-02 -8.99E-02 -5.63E-02 -1.10E+00 -5.12E-02 -7.07E-02 -3.22E-02 -1.00E+00 -3.11E-02 -5.26E-02 -1.34E-02 -9.50E-01 -2.25E-02 -4.42E-02 -7.17E-03 -9.00E-01 -1.52E-02 -3.62E-02 -3.33E-03 -8.50E-01 -9.49E-03 -2.89E-02 -1.39E-03 -8.00E-01 -5.41E-03 -2.22E-02 -5.46E-04 -7.50E-01 -2.85E-03 -1.64E-02 -2.12E-04 -7.00E-01 -1.41E-03 -1.16E-02 -8.49E-05 -6.50E-01 -6.78E-04 -7.76E-03 -3.71E-05 -6.00E-01 -3.20E-04 -4.95E-03 -1.90E-05 -5.50E-01 -1.51E-04 -3.03E-03 -1.19E-05 -5.00E-01 -7.26E-05 -1.80E-03 -8.84E-06 -4.50E-01 -3.59E-05 -1.04E-03 -7.28E-06 -4.00E-01 -1.86E-05 -5.91E-04 -6.24E-06 -3.50E-01 -1.04E-05 -3.33E-04 -5.39E-06 -3.00E-01 -6.33E-06 -1.85E-04 -4.58E-06 -2.50E-01 -4.11E-06 -1.02E-04 -3.78E-06 -2.00E-01 -2.76E-06 -5.50E-05 -2.97E-06 -1.50E-01 -1.79E-06 -2.84E-05 -2.15E-06 -1.00E-01 -1.00E-06 -1.33E-05 -1.31E-06 -5.00E-02 -2.89E-07 -4.66E-06 -4.68E-07 0.00E+00 4.06E-07 3.72E-07 3.85E-07 5.00E-02 1.10E-06 8.01E-07 1.24E-06 1.00E-01 1.79E-06 1.23E-06 2.11E-06 1.50E-01 2.49E-06 1.65E-06 2.98E-06 2.00E-01 3.19E-06 2.07E-06 3.86E-06 2.50E-01 3.89E-06 2.48E-06 4.75E-06 3.00E-01 4.60E-06 2.90E-06 5.64E-06 3.50E-01 5.31E-06 3.30E-06 6.54E-06 4.00E-01 6.03E-06 3.71E-06 7.45E-06 4.50E-01 6.75E-06 4.11E-06 8.37E-06 5.00E-01 7.47E-06 4.51E-06 9.29E-06 5.50E-01 8.19E-06 4.91E-06 1.02E-05 6.00E-01 8.92E-06 5.30E-06 1.12E-05 6.50E-01 9.65E-06 5.69E-06 1.21E-05 7.00E-01 1.04E-05 6.07E-06 1.31E-05 7.50E-01 1.11E-05 6.46E-06 1.40E-05 8.00E-01 1.19E-05 6.84E-06 1.50E-05 8.50E-01 1.26E-05 3.98E-07 1.59E-05 9.00E-01 1.33E-05 3.98E-07 1.69E-05 9.50E-01 1.41E-05 3.98E-07 1.79E-05 1.00E+00 1.48E-05 3.98E-07 1.89E-05 1.05E+00 1.56E-05 3.98E-07 1.99E-05 1.10E+00 1.63E-05 3.98E-07 2.09E-05 1.15E+00 1.71E-05 3.98E-07 2.19E-05 1.20E+00 4.42E-07 3.98E-07 2.29E-05 1.25E+00 4.42E-07 3.98E-07 2.39E-05 1.30E+00 4.42E-07 3.98E-07 2.50E-05 1.35E+00 4.42E-07 3.98E-07 2.60E-05 1.40E+00 4.42E-07 3.98E-07 2.70E-05 1.45E+00 4.42E-07 3.98E-07 2.81E-05 1.50E+00 4.42E-07 3.98E-07 4.20E-07 1.55E+00 4.42E-07 3.98E-07 4.20E-07 1.60E+00 4.42E-07 3.98E-07 4.20E-07 1.65E+00 4.42E-07 3.98E-07 4.20E-07 1.70E+00 4.42E-07 3.98E-07 4.20E-07 1.75E+00 4.42E-07 3.98E-07 4.20E-07 1.80E+00 4.42E-07 3.98E-07 4.20E-07 1.85E+00 4.42E-07 3.98E-07 4.20E-07 1.90E+00 4.42E-07 3.98E-07 4.20E-07 1.95E+00 4.42E-07 3.98E-07 4.20E-07 2.00E+00 4.42E-07 3.98E-07 4.20E-07 2.10E+00 4.42E-07 3.98E-07 4.20E-07 2.20E+00 4.42E-07 3.98E-07 4.20E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.44E-07 3.99E-07 4.23E-07 -2.10E+00 4.44E-07 3.99E-07 4.23E-07 -2.00E+00 4.44E-07 3.99E-07 4.22E-07 -1.90E+00 4.44E-07 3.99E-07 4.22E-07 -1.80E+00 4.44E-07 3.99E-07 4.22E-07 -1.70E+00 4.44E-07 3.99E-07 4.21E-07 -1.60E+00 4.43E-07 3.99E-07 4.21E-07 -1.50E+00 4.43E-07 3.99E-07 4.21E-07 -1.40E+00 4.43E-07 3.99E-07 4.21E-07 -1.30E+00 4.43E-07 3.99E-07 4.21E-07 -1.20E+00 4.43E-07 3.99E-07 4.20E-07 -1.10E+00 4.42E-07 3.99E-07 4.20E-07 -1.00E+00 4.42E-07 3.98E-07 4.20E-07 -9.00E-01 4.42E-07 3.98E-07 4.20E-07 -8.00E-01 4.42E-07 3.98E-07 4.20E-07 -7.00E-01 4.42E-07 3.98E-07 4.20E-07 -6.00E-01 4.42E-07 3.98E-07 4.20E-07 -5.00E-01 4.42E-07 3.98E-07 4.20E-07 -4.00E-01 4.42E-07 3.98E-07 4.20E-07 -3.00E-01 4.42E-07 3.98E-07 4.20E-07 -2.00E-01 4.42E-07 3.98E-07 4.20E-07 -1.00E-01 4.42E-07 3.98E-07 4.20E-07 0.00E+00 4.42E-07 3.98E-07 4.20E-07 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -1.13E-03 -6.50E-04 -1.57E-03 -2.10E+00 -1.23E-03 -7.04E-04 -1.72E-03 -2.00E+00 -1.35E-03 -7.66E-04 -1.90E-03 -1.90E+00 -1.50E-03 -8.41E-04 -2.13E-03 -1.80E+00 -1.69E-03 -9.30E-04 -2.42E-03 -1.70E+00 -1.92E-03 -1.04E-03 -2.80E-03 -1.60E+00 -2.23E-03 -1.17E-03 -3.31E-03 -1.50E+00 -2.64E-03 -1.34E-03 -4.04E-03 -1.45E+00 -2.90E-03 -1.45E-03 -4.53E-03 -1.40E+00 -3.22E-03 -1.56E-03 -5.16E-03 -1.35E+00 -3.61E-03 -1.70E-03 -5.97E-03 -1.30E+00 -4.10E-03 -1.86E-03 -7.05E-03 -1.25E+00 -4.72E-03 -2.04E-03 -8.56E-03 -1.20E+00 -5.52E-03 -2.26E-03 -1.08E-02 -1.15E+00 -6.58E-03 -2.51E-03 -1.41E-02 -1.10E+00 -8.02E-03 -2.81E-03 -1.95E-02 -1.05E+00 -9.99E-03 -3.17E-03 -2.74E-02 -1.00E+00 -1.27E-02 -3.60E-03 -3.74E-02 -9.50E-01 -1.61E-02 -4.11E-03 -4.71E-02 -9.00E-01 -2.00E-02 -4.70E-03 -5.33E-02 -8.50E-01 -2.40E-02 -5.39E-03 -5.50E-02 -8.00E-01 -2.75E-02 -6.16E-03 -5.36E-02 -7.50E-01 -2.97E-02 -7.01E-03 -5.09E-02 -7.00E-01 -3.02E-02 -7.91E-03 -4.78E-02 -6.50E-01 -2.93E-02 -8.81E-03 -4.45E-02 -6.00E-01 -2.75E-02 -9.57E-03 -4.12E-02 -5.50E-01 -2.54E-02 -9.98E-03 -3.79E-02 -5.00E-01 -2.31E-02 -9.89E-03 -3.45E-02 -4.50E-01 -2.08E-02 -9.34E-03 -3.12E-02 -4.00E-01 -1.85E-02 -8.46E-03 -2.78E-02 -3.50E-01 -1.61E-02 -7.42E-03 -2.43E-02 -3.00E-01 -1.38E-02 -6.31E-03 -2.09E-02 -2.50E-01 -1.15E-02 -5.19E-03 -1.74E-02 -2.00E-01 -9.12E-03 -4.08E-03 -1.40E-02 -1.50E-01 -6.81E-03 -2.99E-03 -1.05E-02 -1.00E-01 -4.51E-03 -1.95E-03 -7.00E-03 -5.00E-02 -2.24E-03 -9.45E-04 -3.50E-03 0.00E+00 9.07E-09 4.49E-23 3.98E-14 5.00E-02 2.16E-03 8.81E-04 3.43E-03 1.00E-01 4.22E-03 1.70E-03 6.73E-03 1.50E-01 6.17E-03 2.45E-03 9.89E-03 2.00E-01 8.02E-03 3.14E-03 1.29E-02 2.50E-01 9.76E-03 3.77E-03 1.58E-02 3.00E-01 1.14E-02 4.34E-03 1.86E-02 3.50E-01 1.29E-02 4.85E-03 2.12E-02 4.00E-01 1.44E-02 5.31E-03 2.37E-02 4.50E-01 1.57E-02 5.70E-03 2.60E-02 5.00E-01 1.69E-02 6.04E-03 2.82E-02 5.50E-01 1.81E-02 6.32E-03 3.03E-02 6.00E-01 1.91E-02 6.55E-03 3.23E-02 6.50E-01 2.01E-02 6.73E-03 3.41E-02 7.00E-01 2.10E-02 6.85E-03 3.58E-02 7.50E-01 2.17E-02 6.95E-03 3.74E-02 8.00E-01 2.24E-02 7.03E-03 3.88E-02 8.50E-01 2.30E-02 7.11E-03 4.01E-02 9.00E-01 2.35E-02 7.18E-03 4.13E-02 9.50E-01 2.39E-02 7.25E-03 4.24E-02 1.00E+00 2.43E-02 7.31E-03 4.33E-02 1.05E+00 2.46E-02 7.37E-03 4.41E-02 1.10E+00 2.49E-02 7.43E-03 4.48E-02 1.15E+00 2.52E-02 7.48E-03 4.53E-02 1.20E+00 2.54E-02 7.53E-03 4.57E-02 1.25E+00 2.56E-02 7.58E-03 4.61E-02 1.30E+00 2.58E-02 7.63E-03 4.65E-02 1.35E+00 2.60E-02 7.68E-03 4.67E-02 1.40E+00 2.61E-02 7.72E-03 4.70E-02 1.45E+00 2.63E-02 7.76E-03 4.72E-02 1.50E+00 2.64E-02 7.80E-03 4.74E-02 1.60E+00 2.67E-02 7.88E-03 4.78E-02 1.70E+00 2.69E-02 7.95E-03 4.81E-02 1.80E+00 2.71E-02 8.01E-03 4.84E-02 1.90E+00 2.73E-02 8.07E-03 4.86E-02 2.00E+00 2.75E-02 8.13E-03 4.88E-02 2.10E+00 2.76E-02 8.19E-03 4.90E-02 2.20E+00 2.78E-02 8.24E-03 4.92E-02 2.30E+00 2.79E-02 8.30E-03 4.94E-02 2.40E+00 2.80E-02 8.35E-03 4.95E-02 2.50E+00 2.81E-02 8.39E-03 4.97E-02 2.60E+00 2.83E-02 8.44E-03 4.98E-02 2.70E+00 2.84E-02 8.48E-03 4.99E-02 2.80E+00 2.85E-02 8.53E-03 5.01E-02 2.90E+00 2.86E-02 8.57E-03 5.02E-02 3.00E+00 2.87E-02 8.61E-03 5.03E-02 3.10E+00 2.87E-02 8.65E-03 5.04E-02 3.20E+00 2.88E-02 8.69E-03 5.05E-02 3.30E+00 2.89E-02 8.73E-03 5.06E-02 3.40E+00 2.90E-02 8.76E-03 5.07E-02 3.50E+00 2.91E-02 8.80E-03 5.08E-02 3.60E+00 2.92E-02 8.84E-03 5.09E-02 3.70E+00 2.92E-02 8.87E-03 5.10E-02 3.80E+00 2.93E-02 8.91E-03 5.11E-02 3.90E+00 2.94E-02 8.94E-03 5.12E-02 4.00E+00 2.95E-02 8.97E-03 5.13E-02 4.10E+00 2.95E-02 9.01E-03 5.14E-02 4.20E+00 2.96E-02 9.04E-03 5.15E-02 4.30E+00 2.97E-02 9.07E-03 5.16E-02 4.40E+00 2.97E-02 9.10E-03 5.17E-02 | [GND_clamp] | -2.20E+00 -7.04E-01 -7.36E-01 -6.81E-01 -2.10E+00 -6.48E-01 -6.83E-01 -6.24E-01 -2.00E+00 -5.94E-01 -6.30E-01 -5.68E-01 -1.90E+00 -5.39E-01 -5.78E-01 -5.11E-01 -1.80E+00 -4.85E-01 -5.26E-01 -4.56E-01 -1.70E+00 -4.31E-01 -4.75E-01 -4.00E-01 -1.60E+00 -3.78E-01 -4.24E-01 -3.45E-01 -1.50E+00 -3.25E-01 -3.74E-01 -2.91E-01 -1.40E+00 -2.73E-01 -3.24E-01 -2.37E-01 -1.30E+00 -2.23E-01 -2.75E-01 -1.85E-01 -1.20E+00 -1.73E-01 -2.28E-01 -1.34E-01 -1.10E+00 -1.26E-01 -1.82E-01 -8.72E-02 -1.00E+00 -8.29E-02 -1.38E-01 -4.57E-02 -9.50E-01 -6.33E-02 -1.17E-01 -2.88E-02 -9.00E-01 -4.56E-02 -9.74E-02 -1.57E-02 -8.50E-01 -3.04E-02 -7.88E-02 -7.28E-03 -8.00E-01 -1.85E-02 -6.16E-02 -2.90E-03 -7.50E-01 -1.01E-02 -4.63E-02 -1.05E-03 -7.00E-01 -5.05E-03 -3.31E-02 -3.65E-04 -6.50E-01 -2.35E-03 -2.24E-02 -1.25E-04 -6.00E-01 -1.05E-03 -1.43E-02 -4.24E-05 -5.50E-01 -4.57E-04 -8.61E-03 -1.44E-05 -5.00E-01 -1.97E-04 -4.96E-03 -4.88E-06 -4.50E-01 -8.50E-05 -2.76E-03 -1.65E-06 -4.00E-01 -3.65E-05 -1.50E-03 -5.60E-07 -3.50E-01 -1.56E-05 -8.05E-04 -1.90E-07 -3.00E-01 -6.69E-06 -4.27E-04 -6.43E-08 -2.50E-01 -2.85E-06 -2.23E-04 -2.17E-08 -2.00E-01 -1.20E-06 -1.14E-04 -7.29E-09 -1.50E-01 -4.90E-07 -5.59E-05 -2.41E-09 -1.00E-01 -1.86E-07 -2.51E-05 -7.51E-10 -5.00E-02 -5.59E-08 -8.70E-06 -1.90E-10 0.00E+00 2.47E-28 1.91E-18 0.00E+00 5.00E-02 2.28E-12 4.12E-09 6.83E-15 1.00E-01 3.26E-12 8.24E-09 9.15E-15 1.50E-01 3.68E-12 1.24E-08 9.93E-15 2.00E-01 3.86E-12 1.65E-08 1.02E-14 2.50E-01 3.94E-12 2.06E-08 1.03E-14 3.00E-01 3.98E-12 2.47E-08 1.03E-14 3.50E-01 3.99E-12 2.88E-08 1.03E-14 4.00E-01 4.00E-12 3.30E-08 1.03E-14 4.50E-01 4.00E-12 3.71E-08 1.03E-14 5.00E-01 4.00E-12 4.12E-08 1.03E-14 6.00E-01 4.00E-12 4.94E-08 1.03E-14 7.00E-01 4.00E-12 5.77E-08 1.03E-14 8.00E-01 4.00E-12 6.59E-08 1.03E-14 9.00E-01 4.00E-12 7.41E-08 1.03E-14 1.00E+00 4.00E-12 8.23E-08 1.03E-14 2.20E+00 4.00E-12 1.81E-07 1.03E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.00E-12 3.60E-07 1.03E-14 -2.10E+00 4.00E-12 3.52E-07 1.03E-14 -2.00E+00 4.00E-12 3.44E-07 1.03E-14 -1.90E+00 4.00E-12 3.36E-07 1.03E-14 -1.80E+00 4.00E-12 3.28E-07 1.03E-14 -1.70E+00 4.00E-12 3.20E-07 1.03E-14 -1.60E+00 4.00E-12 3.12E-07 1.03E-14 -1.50E+00 4.00E-12 3.04E-07 1.03E-14 -1.40E+00 4.00E-12 2.95E-07 1.03E-14 -1.30E+00 4.00E-12 2.87E-07 1.03E-14 -1.20E+00 4.00E-12 2.79E-07 1.03E-14 -1.10E+00 4.00E-12 2.71E-07 1.03E-14 -1.00E+00 4.00E-12 2.63E-07 1.03E-14 -9.00E-01 4.00E-12 2.55E-07 1.03E-14 -8.00E-01 4.00E-12 2.46E-07 1.03E-14 -7.00E-01 4.00E-12 2.38E-07 1.03E-14 -6.00E-01 4.00E-12 2.30E-07 1.03E-14 -5.00E-01 4.00E-12 2.22E-07 1.03E-14 -4.00E-01 4.00E-12 2.14E-07 1.03E-14 -3.00E-01 4.00E-12 2.05E-07 1.03E-14 -2.00E-01 4.00E-12 1.97E-07 1.03E-14 -1.00E-01 4.00E-12 1.89E-07 1.03E-14 0.00E+00 4.00E-12 1.81E-07 1.03E-14 | | [Ramp] | variable typ min max dV/dt_f 1.279V/50.50ns 998mV/71.2ns 1.645V/45ns dV/dt_r 1.32V/324.5ns 979mV/332.5ns 1.579mV/313ns R_load = 1k | | End [Model] IOModel | | End [Component] 128K I2C EEPROM @2.2V | [End]