|************************************************************************ [IBIS Ver] 3.2 [File name] 24c128p_33v_rev_c.ibs|24c128=abbr chip name,p=PDIP,33v=3.3V Vcc [File Rev] 2.0 [Date] 10-August-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C128 rev.C in PDIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 128K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions****************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.90E-01 -5.87E-01 -7.76E-01 -3.20E+00 -6.59E-01 -5.63E-01 -7.40E-01 -3.10E+00 -6.29E-01 -5.38E-01 -7.05E-01 -3.00E+00 -5.99E-01 -5.14E-01 -6.70E-01 -2.90E+00 -5.69E-01 -4.89E-01 -6.34E-01 -2.80E+00 -5.38E-01 -4.65E-01 -5.99E-01 -2.70E+00 -5.08E-01 -4.41E-01 -5.64E-01 -2.60E+00 -4.78E-01 -4.17E-01 -5.29E-01 -2.50E+00 -4.48E-01 -3.93E-01 -4.94E-01 -2.40E+00 -4.18E-01 -3.69E-01 -4.59E-01 -2.30E+00 -3.89E-01 -3.45E-01 -4.24E-01 -2.20E+00 -3.59E-01 -3.21E-01 -3.89E-01 -2.10E+00 -3.29E-01 -2.97E-01 -3.54E-01 -2.00E+00 -3.00E-01 -2.74E-01 -3.20E-01 -1.90E+00 -2.71E-01 -2.50E-01 -2.86E-01 -1.80E+00 -2.42E-01 -2.27E-01 -2.52E-01 -1.70E+00 -2.13E-01 -2.04E-01 -2.18E-01 -1.60E+00 -1.85E-01 -1.81E-01 -1.85E-01 -1.50E+00 -1.57E-01 -1.58E-01 -1.52E-01 -1.40E+00 -1.29E-01 -1.36E-01 -1.20E-01 -1.30E+00 -1.03E-01 -1.15E-01 -8.89E-02 -1.20E+00 -7.73E-02 -9.36E-02 -5.98E-02 -1.10E+00 -5.35E-02 -7.35E-02 -3.39E-02 -1.00E+00 -3.23E-02 -5.46E-02 -1.39E-02 -9.50E-01 -2.33E-02 -4.57E-02 -7.34E-03 -9.00E-01 -1.56E-02 -3.74E-02 -3.38E-03 -8.50E-01 -9.68E-03 -2.97E-02 -1.39E-03 -8.00E-01 -5.48E-03 -2.28E-02 -5.44E-04 -7.50E-01 -2.87E-03 -1.68E-02 -2.09E-04 -7.00E-01 -1.42E-03 -1.18E-02 -8.20E-05 -6.50E-01 -6.77E-04 -7.86E-03 -3.45E-05 -6.00E-01 -3.19E-04 -5.00E-03 -1.67E-05 -5.50E-01 -1.50E-04 -3.05E-03 -9.82E-06 -5.00E-01 -7.13E-05 -1.80E-03 -7.02E-06 -4.50E-01 -3.48E-05 -1.04E-03 -5.68E-06 -4.00E-01 -1.77E-05 -5.92E-04 -4.85E-06 -3.50E-01 -9.63E-06 -3.33E-04 -4.19E-06 -3.00E-01 -5.66E-06 -1.85E-04 -3.57E-06 -2.50E-01 -3.57E-06 -1.02E-04 -2.95E-06 -2.00E-01 -2.33E-06 -5.48E-05 -2.31E-06 -1.50E-01 -1.47E-06 -2.83E-05 -1.66E-06 -1.00E-01 -7.91E-07 -1.32E-05 -9.88E-07 -5.00E-02 -1.83E-07 -4.61E-06 -3.04E-07 0.00E+00 3.84E-07 3.96E-07 3.49E-07 1.00E-01 1.80E-06 1.35E-06 2.13E-06 2.00E-01 3.24E-06 2.30E-06 3.94E-06 3.00E-01 4.69E-06 3.24E-06 5.79E-06 4.00E-01 6.16E-06 4.17E-06 7.67E-06 5.00E-01 7.65E-06 5.09E-06 9.58E-06 6.00E-01 9.16E-06 6.01E-06 1.15E-05 7.00E-01 1.07E-05 6.93E-06 1.35E-05 8.00E-01 1.22E-05 7.83E-06 1.55E-05 9.00E-01 1.38E-05 8.73E-06 1.75E-05 1.00E+00 1.53E-05 9.63E-06 1.96E-05 1.10E+00 1.69E-05 1.05E-05 2.17E-05 1.20E+00 1.85E-05 1.14E-05 2.38E-05 1.30E+00 2.01E-05 1.23E-05 2.60E-05 1.40E+00 2.17E-05 4.23E-07 2.82E-05 1.50E+00 2.34E-05 4.23E-07 3.04E-05 1.60E+00 2.50E-05 4.23E-07 3.26E-05 1.70E+00 4.15E-07 4.23E-07 3.49E-05 1.80E+00 4.15E-07 4.23E-07 3.72E-05 1.90E+00 4.15E-07 4.23E-07 3.95E-05 2.00E+00 4.15E-07 4.23E-07 3.79E-07 2.10E+00 4.15E-07 4.23E-07 3.79E-07 2.20E+00 4.15E-07 4.23E-07 3.79E-07 2.30E+00 4.15E-07 4.23E-07 3.79E-07 2.40E+00 4.15E-07 4.23E-07 3.79E-07 2.50E+00 4.15E-07 4.23E-07 3.79E-07 2.60E+00 4.15E-07 4.23E-07 3.79E-07 2.70E+00 4.15E-07 4.23E-07 3.79E-07 2.80E+00 4.15E-07 4.23E-07 3.79E-07 2.90E+00 4.15E-07 4.23E-07 3.79E-07 3.00E+00 4.15E-07 4.23E-07 3.79E-07 3.10E+00 4.15E-07 4.23E-07 3.79E-07 3.20E+00 4.15E-07 4.24E-07 3.79E-07 3.30E+00 4.15E-07 4.24E-07 3.79E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.15E-07 4.24E-07 3.79E-07 -3.20E+00 4.16E-07 4.24E-07 3.79E-07 -3.10E+00 4.16E-07 4.24E-07 3.80E-07 -3.00E+00 4.16E-07 4.24E-07 3.80E-07 -2.90E+00 4.16E-07 4.25E-07 3.80E-07 -2.80E+00 4.16E-07 4.25E-07 3.80E-07 -2.70E+00 4.17E-07 4.25E-07 3.80E-07 -2.60E+00 4.17E-07 4.25E-07 3.81E-07 -2.50E+00 4.17E-07 4.26E-07 3.81E-07 -2.40E+00 4.17E-07 4.26E-07 3.81E-07 -2.30E+00 4.18E-07 4.26E-07 3.81E-07 -2.20E+00 4.18E-07 4.27E-07 3.82E-07 -2.10E+00 4.18E-07 4.27E-07 3.82E-07 -2.00E+00 4.19E-07 4.27E-07 3.82E-07 -1.90E+00 4.19E-07 4.27E-07 3.82E-07 -1.80E+00 4.19E-07 4.27E-07 3.83E-07 -1.70E+00 4.20E-07 4.27E-07 3.83E-07 -1.60E+00 4.20E-07 4.27E-07 3.83E-07 -1.50E+00 4.20E-07 4.27E-07 3.84E-07 -1.40E+00 4.20E-07 4.27E-07 3.84E-07 -1.30E+00 4.20E-07 4.27E-07 3.84E-07 -1.20E+00 4.20E-07 4.27E-07 3.84E-07 -1.10E+00 4.20E-07 4.28E-07 3.85E-07 -1.00E+00 4.20E-07 4.28E-07 3.85E-07 -9.00E-01 4.20E-07 4.28E-07 3.85E-07 -8.00E-01 4.20E-07 4.28E-07 3.85E-07 -7.00E-01 4.20E-07 4.28E-07 3.85E-07 -6.00E-01 4.20E-07 4.28E-07 3.85E-07 -5.00E-01 4.21E-07 4.28E-07 3.85E-07 -4.00E-01 4.21E-07 4.29E-07 3.85E-07 -3.00E-01 4.21E-07 4.29E-07 3.85E-07 -2.00E-01 4.21E-07 4.29E-07 3.85E-07 -1.00E-01 4.21E-07 4.30E-07 3.85E-07 0.00E+00 4.22E-07 4.30E-07 3.85E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.00E-01 -6.12E-01 -7.97E-01 -3.20E+00 -6.69E-01 -5.87E-01 -7.60E-01 -3.10E+00 -6.39E-01 -5.61E-01 -7.24E-01 -3.00E+00 -6.08E-01 -5.36E-01 -6.88E-01 -2.90E+00 -5.77E-01 -5.10E-01 -6.51E-01 -2.80E+00 -5.47E-01 -4.85E-01 -6.15E-01 -2.70E+00 -5.16E-01 -4.60E-01 -5.79E-01 -2.60E+00 -4.86E-01 -4.34E-01 -5.43E-01 -2.50E+00 -4.55E-01 -4.09E-01 -5.07E-01 -2.40E+00 -4.25E-01 -3.84E-01 -4.71E-01 -2.30E+00 -3.95E-01 -3.59E-01 -4.35E-01 -2.20E+00 -3.64E-01 -3.34E-01 -3.99E-01 -2.10E+00 -3.34E-01 -3.09E-01 -3.64E-01 -2.00E+00 -3.05E-01 -2.85E-01 -3.28E-01 -1.90E+00 -2.75E-01 -2.60E-01 -2.93E-01 -1.80E+00 -2.45E-01 -2.36E-01 -2.58E-01 -1.70E+00 -2.16E-01 -2.12E-01 -2.23E-01 -1.60E+00 -1.87E-01 -1.88E-01 -1.89E-01 -1.50E+00 -1.59E-01 -1.65E-01 -1.56E-01 -1.40E+00 -1.31E-01 -1.41E-01 -1.23E-01 -1.30E+00 -1.04E-01 -1.19E-01 -9.10E-02 -1.20E+00 -7.83E-02 -9.70E-02 -6.11E-02 -1.10E+00 -5.41E-02 -7.60E-02 -3.45E-02 -1.00E+00 -3.26E-02 -5.63E-02 -1.40E-02 -9.50E-01 -2.35E-02 -4.71E-02 -7.40E-03 -9.00E-01 -1.58E-02 -3.84E-02 -3.39E-03 -8.50E-01 -9.73E-03 -3.05E-02 -1.40E-03 -8.00E-01 -5.50E-03 -2.33E-02 -5.48E-04 -7.50E-01 -2.87E-03 -1.71E-02 -2.13E-04 -7.00E-01 -1.42E-03 -1.19E-02 -8.53E-05 -6.50E-01 -6.80E-04 -7.95E-03 -3.74E-05 -6.00E-01 -3.21E-04 -5.04E-03 -1.93E-05 -5.50E-01 -1.52E-04 -3.07E-03 -1.22E-05 -5.00E-01 -7.28E-05 -1.81E-03 -9.13E-06 -4.50E-01 -3.61E-05 -1.04E-03 -7.54E-06 -4.00E-01 -1.88E-05 -5.93E-04 -6.49E-06 -3.50E-01 -1.06E-05 -3.33E-04 -5.60E-06 -3.00E-01 -6.49E-06 -1.86E-04 -4.77E-06 -2.50E-01 -4.25E-06 -1.02E-04 -3.95E-06 -2.00E-01 -2.88E-06 -5.51E-05 -3.11E-06 -1.50E-01 -1.89E-06 -2.85E-05 -2.26E-06 -1.00E-01 -1.08E-06 -1.34E-05 -1.40E-06 -5.00E-02 -3.43E-07 -4.71E-06 -5.26E-07 0.00E+00 3.72E-07 3.88E-07 3.32E-07 1.00E-01 1.79E-06 1.37E-06 2.09E-06 2.00E-01 3.23E-06 2.35E-06 3.88E-06 3.00E-01 4.68E-06 3.32E-06 5.70E-06 4.00E-01 6.15E-06 4.28E-06 7.55E-06 5.00E-01 7.64E-06 5.24E-06 9.44E-06 6.00E-01 9.14E-06 6.20E-06 1.14E-05 7.00E-01 1.07E-05 7.15E-06 1.33E-05 8.00E-01 1.22E-05 8.09E-06 1.53E-05 9.00E-01 1.38E-05 9.03E-06 1.73E-05 1.00E+00 1.53E-05 9.97E-06 1.93E-05 1.10E+00 1.69E-05 1.09E-05 2.14E-05 1.20E+00 1.85E-05 1.18E-05 2.35E-05 1.30E+00 2.01E-05 1.28E-05 2.56E-05 1.40E+00 2.17E-05 1.37E-05 2.78E-05 1.50E+00 2.33E-05 4.15E-07 3.00E-05 1.60E+00 2.50E-05 4.15E-07 3.22E-05 1.70E+00 4.02E-07 4.15E-07 3.44E-05 1.80E+00 4.02E-07 4.15E-07 3.67E-05 1.90E+00 4.02E-07 4.15E-07 3.90E-05 2.00E+00 4.02E-07 4.15E-07 3.60E-07 2.10E+00 4.02E-07 4.15E-07 3.60E-07 2.20E+00 4.02E-07 4.15E-07 3.60E-07 2.30E+00 4.02E-07 4.15E-07 3.60E-07 2.40E+00 4.02E-07 4.15E-07 3.60E-07 2.50E+00 4.02E-07 4.15E-07 3.60E-07 2.60E+00 4.02E-07 4.15E-07 3.60E-07 2.70E+00 4.02E-07 4.15E-07 3.60E-07 2.80E+00 4.02E-07 4.15E-07 3.60E-07 2.90E+00 4.02E-07 4.15E-07 3.60E-07 3.00E+00 4.02E-07 4.15E-07 3.60E-07 3.10E+00 4.02E-07 4.15E-07 3.60E-07 3.20E+00 4.02E-07 4.16E-07 3.60E-07 3.30E+00 4.02E-07 4.16E-07 3.60E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.02E-07 4.16E-07 3.60E-07 -3.20E+00 4.03E-07 4.16E-07 3.60E-07 -3.10E+00 4.03E-07 4.16E-07 3.61E-07 -3.00E+00 4.03E-07 4.16E-07 3.61E-07 -2.90E+00 4.03E-07 4.17E-07 3.61E-07 -2.80E+00 4.03E-07 4.17E-07 3.61E-07 -2.70E+00 4.04E-07 4.17E-07 3.61E-07 -2.60E+00 4.04E-07 4.17E-07 3.61E-07 -2.50E+00 4.04E-07 4.18E-07 3.62E-07 -2.40E+00 4.04E-07 4.18E-07 3.62E-07 -2.30E+00 4.05E-07 4.18E-07 3.62E-07 -2.20E+00 4.05E-07 4.18E-07 3.62E-07 -2.10E+00 4.05E-07 4.19E-07 3.63E-07 -2.00E+00 4.06E-07 4.19E-07 3.63E-07 -1.90E+00 4.06E-07 4.19E-07 3.63E-07 -1.80E+00 4.06E-07 4.19E-07 3.64E-07 -1.70E+00 4.06E-07 4.19E-07 3.64E-07 -1.60E+00 4.07E-07 4.19E-07 3.64E-07 -1.50E+00 4.07E-07 4.19E-07 3.64E-07 -1.40E+00 4.07E-07 4.19E-07 3.65E-07 -1.30E+00 4.07E-07 4.19E-07 3.65E-07 -1.20E+00 4.07E-07 4.19E-07 3.65E-07 -1.10E+00 4.07E-07 4.19E-07 3.65E-07 -1.00E+00 4.07E-07 4.20E-07 3.65E-07 -9.00E-01 4.07E-07 4.20E-07 3.65E-07 -8.00E-01 4.07E-07 4.20E-07 3.65E-07 -7.00E-01 4.07E-07 4.20E-07 3.65E-07 -6.00E-01 4.07E-07 4.20E-07 3.65E-07 -5.00E-01 4.07E-07 4.20E-07 3.65E-07 -4.00E-01 4.08E-07 4.21E-07 3.66E-07 -3.00E-01 4.08E-07 4.21E-07 3.66E-07 -2.00E-01 4.08E-07 4.21E-07 3.66E-07 -1.00E-01 4.08E-07 4.21E-07 3.66E-07 0.00E+00 4.08E-07 4.22E-07 3.66E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.16E+00 -1.08E+00 -1.19E+00 -3.20E+00 -1.11E+00 -1.04E+00 -1.13E+00 -3.10E+00 -1.06E+00 -9.90E-01 -1.08E+00 -3.00E+00 -1.01E+00 -9.44E-01 -1.02E+00 -2.90E+00 -9.55E-01 -8.98E-01 -9.67E-01 -2.80E+00 -9.04E-01 -8.53E-01 -9.13E-01 -2.70E+00 -8.52E-01 -8.07E-01 -8.58E-01 -2.60E+00 -8.01E-01 -7.61E-01 -8.04E-01 -2.50E+00 -7.50E-01 -7.16E-01 -7.50E-01 -2.40E+00 -6.98E-01 -6.71E-01 -6.96E-01 -2.30E+00 -6.48E-01 -6.26E-01 -6.42E-01 -2.20E+00 -5.97E-01 -5.81E-01 -5.89E-01 -2.10E+00 -5.46E-01 -5.36E-01 -5.35E-01 -2.00E+00 -4.96E-01 -4.92E-01 -4.82E-01 -1.90E+00 -4.46E-01 -4.48E-01 -4.29E-01 -1.80E+00 -3.97E-01 -4.04E-01 -3.77E-01 -1.70E+00 -3.48E-01 -3.61E-01 -3.25E-01 -1.60E+00 -3.00E-01 -3.18E-01 -2.74E-01 -1.50E+00 -2.52E-01 -2.76E-01 -2.23E-01 -1.40E+00 -2.06E-01 -2.35E-01 -1.74E-01 -1.30E+00 -1.61E-01 -1.94E-01 -1.27E-01 -1.20E+00 -1.18E-01 -1.56E-01 -8.31E-02 -1.10E+00 -7.84E-02 -1.19E-01 -4.46E-02 -1.00E+00 -4.44E-02 -8.48E-02 -1.65E-02 -9.50E-01 -3.05E-02 -6.92E-02 -8.20E-03 -9.00E-01 -1.94E-02 -5.48E-02 -3.58E-03 -8.50E-01 -1.13E-02 -4.19E-02 -1.43E-03 -8.00E-01 -6.04E-03 -3.07E-02 -5.53E-04 -7.50E-01 -3.03E-03 -2.15E-02 -2.13E-04 -7.00E-01 -1.46E-03 -1.43E-02 -8.53E-05 -6.50E-01 -6.89E-04 -9.05E-03 -3.73E-05 -6.00E-01 -3.23E-04 -5.50E-03 -1.92E-05 -5.50E-01 -1.52E-04 -3.25E-03 -1.21E-05 -5.00E-01 -7.29E-05 -1.87E-03 -9.04E-06 -4.50E-01 -3.60E-05 -1.06E-03 -7.46E-06 -4.00E-01 -1.88E-05 -6.00E-04 -6.42E-06 -3.50E-01 -1.06E-05 -3.36E-04 -5.55E-06 -3.00E-01 -6.46E-06 -1.86E-04 -4.73E-06 -2.50E-01 -4.23E-06 -1.02E-04 -3.91E-06 -2.00E-01 -2.87E-06 -5.52E-05 -3.09E-06 -1.50E-01 -1.89E-06 -2.85E-05 -2.25E-06 -1.00E-01 -1.08E-06 -1.34E-05 -1.40E-06 -5.00E-02 -3.54E-07 -4.73E-06 -5.34E-07 0.00E+00 3.81E-07 4.02E-07 3.30E-07 1.00E-01 1.80E-06 1.38E-06 2.09E-06 2.00E-01 3.24E-06 2.36E-06 3.88E-06 3.00E-01 4.69E-06 3.33E-06 5.70E-06 4.00E-01 6.16E-06 4.30E-06 7.55E-06 5.00E-01 7.65E-06 5.26E-06 9.44E-06 6.00E-01 9.15E-06 6.21E-06 1.14E-05 7.00E-01 1.07E-05 7.16E-06 1.33E-05 8.00E-01 1.22E-05 8.11E-06 1.53E-05 9.00E-01 1.38E-05 9.05E-06 1.73E-05 1.00E+00 1.53E-05 9.98E-06 1.93E-05 1.10E+00 1.69E-05 1.09E-05 2.14E-05 1.20E+00 1.85E-05 1.18E-05 2.35E-05 1.30E+00 2.01E-05 1.28E-05 2.56E-05 1.40E+00 2.17E-05 1.37E-05 2.78E-05 1.50E+00 2.34E-05 4.30E-07 3.00E-05 1.60E+00 2.50E-05 4.30E-07 3.22E-05 1.70E+00 4.11E-07 4.30E-07 3.44E-05 1.80E+00 4.11E-07 4.30E-07 3.67E-05 1.90E+00 4.11E-07 4.30E-07 3.90E-05 2.00E+00 4.11E-07 4.30E-07 3.58E-07 2.10E+00 4.11E-07 4.30E-07 3.58E-07 2.20E+00 4.11E-07 4.30E-07 3.58E-07 2.30E+00 4.11E-07 4.30E-07 3.58E-07 2.40E+00 4.11E-07 4.30E-07 3.58E-07 2.50E+00 4.11E-07 4.30E-07 3.58E-07 2.60E+00 4.11E-07 4.30E-07 3.58E-07 2.70E+00 4.11E-07 4.30E-07 3.58E-07 2.80E+00 4.11E-07 4.30E-07 3.58E-07 2.90E+00 4.11E-07 4.30E-07 3.58E-07 3.00E+00 4.11E-07 4.30E-07 3.58E-07 3.10E+00 4.11E-07 4.30E-07 3.58E-07 3.20E+00 4.11E-07 4.31E-07 3.58E-07 3.30E+00 4.11E-07 4.31E-07 3.58E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.11E-07 4.31E-07 3.58E-07 -3.20E+00 4.12E-07 4.31E-07 3.58E-07 -3.10E+00 4.12E-07 4.31E-07 3.59E-07 -3.00E+00 4.12E-07 4.31E-07 3.59E-07 -2.90E+00 4.12E-07 4.32E-07 3.59E-07 -2.80E+00 4.12E-07 4.32E-07 3.59E-07 -2.70E+00 4.13E-07 4.32E-07 3.59E-07 -2.60E+00 4.13E-07 4.32E-07 3.59E-07 -2.50E+00 4.13E-07 4.33E-07 3.60E-07 -2.40E+00 4.13E-07 4.33E-07 3.60E-07 -2.30E+00 4.14E-07 4.33E-07 3.60E-07 -2.20E+00 4.14E-07 4.34E-07 3.60E-07 -2.10E+00 4.14E-07 4.34E-07 3.61E-07 -2.00E+00 4.15E-07 4.34E-07 3.61E-07 -1.90E+00 4.15E-07 4.34E-07 3.61E-07 -1.80E+00 4.15E-07 4.34E-07 3.61E-07 -1.70E+00 4.16E-07 4.34E-07 3.62E-07 -1.60E+00 4.16E-07 4.34E-07 3.62E-07 -1.50E+00 4.16E-07 4.34E-07 3.62E-07 -1.40E+00 4.16E-07 4.34E-07 3.63E-07 -1.30E+00 4.16E-07 4.34E-07 3.63E-07 -1.20E+00 4.16E-07 4.35E-07 3.63E-07 -1.10E+00 4.16E-07 4.35E-07 3.63E-07 -1.00E+00 4.16E-07 4.35E-07 3.63E-07 -9.00E-01 4.16E-07 4.35E-07 3.63E-07 -8.00E-01 4.16E-07 4.35E-07 3.63E-07 -7.00E-01 4.16E-07 4.35E-07 3.63E-07 -6.00E-01 4.16E-07 4.35E-07 3.63E-07 -5.00E-01 4.16E-07 4.36E-07 3.63E-07 -4.00E-01 4.17E-07 4.36E-07 3.63E-07 -3.00E-01 4.17E-07 4.36E-07 3.64E-07 -2.00E-01 4.17E-07 4.36E-07 3.64E-07 -1.00E-01 4.17E-07 4.37E-07 3.64E-07 0.00E+00 4.17E-07 4.37E-07 3.64E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.71E-01 -6.79E-01 -8.13E-01 -3.20E+00 -7.37E-01 -6.50E-01 -7.76E-01 -3.10E+00 -7.03E-01 -6.22E-01 -7.39E-01 -3.00E+00 -6.69E-01 -5.94E-01 -7.02E-01 -2.90E+00 -6.35E-01 -5.66E-01 -6.65E-01 -2.80E+00 -6.02E-01 -5.37E-01 -6.29E-01 -2.70E+00 -5.68E-01 -5.09E-01 -5.92E-01 -2.60E+00 -5.34E-01 -4.81E-01 -5.55E-01 -2.50E+00 -5.01E-01 -4.53E-01 -5.18E-01 -2.40E+00 -4.68E-01 -4.25E-01 -4.82E-01 -2.30E+00 -4.34E-01 -3.98E-01 -4.46E-01 -2.20E+00 -4.01E-01 -3.70E-01 -4.09E-01 -2.10E+00 -3.68E-01 -3.42E-01 -3.73E-01 -2.00E+00 -3.35E-01 -3.15E-01 -3.37E-01 -1.90E+00 -3.03E-01 -2.88E-01 -3.01E-01 -1.80E+00 -2.70E-01 -2.61E-01 -2.66E-01 -1.70E+00 -2.38E-01 -2.34E-01 -2.31E-01 -1.60E+00 -2.06E-01 -2.07E-01 -1.96E-01 -1.50E+00 -1.75E-01 -1.81E-01 -1.61E-01 -1.40E+00 -1.44E-01 -1.55E-01 -1.28E-01 -1.30E+00 -1.15E-01 -1.30E-01 -9.53E-02 -1.20E+00 -8.59E-02 -1.06E-01 -6.45E-02 -1.10E+00 -5.91E-02 -8.25E-02 -3.69E-02 -1.00E+00 -3.53E-02 -6.06E-02 -1.52E-02 -9.50E-01 -2.51E-02 -5.03E-02 -8.00E-03 -9.00E-01 -1.66E-02 -4.07E-02 -3.61E-03 -8.50E-01 -1.00E-02 -3.19E-02 -1.44E-03 -8.00E-01 -5.51E-03 -2.41E-02 -5.37E-04 -7.50E-01 -2.78E-03 -1.73E-02 -1.94E-04 -7.00E-01 -1.32E-03 -1.18E-02 -6.93E-05 -6.50E-01 -6.07E-04 -7.66E-03 -2.46E-05 -6.00E-01 -2.74E-04 -4.71E-03 -8.73E-06 -5.50E-01 -1.23E-04 -2.78E-03 -3.10E-06 -5.00E-01 -5.47E-05 -1.59E-03 -1.10E-06 -4.50E-01 -2.43E-05 -8.89E-04 -3.89E-07 -4.00E-01 -1.08E-05 -4.90E-04 -1.38E-07 -3.50E-01 -4.80E-06 -2.68E-04 -4.89E-08 -3.00E-01 -2.12E-06 -1.45E-04 -1.73E-08 -2.50E-01 -9.35E-07 -7.74E-05 -6.12E-09 -2.00E-01 -4.06E-07 -4.05E-05 -2.15E-09 -1.50E-01 -1.71E-07 -2.03E-05 -7.39E-10 -1.00E-01 -6.70E-08 -9.28E-06 -2.40E-10 -5.00E-02 -2.06E-08 -3.27E-06 -6.27E-11 0.00E+00 1.10E-26 8.73E-18 0.00E+00 1.00E-01 1.20E-12 2.13E-07 1.18E-13 2.00E-01 1.44E-12 4.27E-07 1.33E-13 3.00E-01 1.49E-12 6.40E-07 1.35E-13 4.00E-01 1.50E-12 8.54E-07 1.35E-13 5.00E-01 1.50E-12 1.07E-06 1.35E-13 6.00E-01 1.50E-12 1.28E-06 1.35E-13 7.00E-01 1.50E-12 1.49E-06 1.35E-13 8.00E-01 1.50E-12 1.71E-06 1.35E-13 9.00E-01 1.50E-12 1.92E-06 1.35E-13 1.00E+00 1.50E-12 2.13E-06 1.35E-13 1.10E+00 1.50E-12 2.35E-06 1.35E-13 1.20E+00 1.50E-12 2.56E-06 1.35E-13 1.30E+00 1.50E-12 2.77E-06 1.35E-13 1.40E+00 1.50E-12 2.99E-06 1.35E-13 1.50E+00 1.50E-12 3.20E-06 1.35E-13 1.60E+00 1.50E-12 3.41E-06 1.35E-13 1.70E+00 1.50E-12 3.63E-06 1.35E-13 1.80E+00 1.50E-12 3.84E-06 1.35E-13 1.90E+00 1.50E-12 4.05E-06 1.35E-13 2.00E+00 1.50E-12 4.27E-06 1.35E-13 2.10E+00 1.50E-12 4.48E-06 1.35E-13 2.20E+00 1.50E-12 4.69E-06 1.35E-13 2.30E+00 1.50E-12 4.91E-06 1.35E-13 2.40E+00 1.50E-12 5.12E-06 1.35E-13 2.50E+00 1.50E-12 5.33E-06 1.35E-13 2.60E+00 1.50E-12 5.54E-06 1.35E-13 2.70E+00 1.50E-12 5.76E-06 1.35E-13 2.80E+00 1.50E-12 5.97E-06 1.35E-13 2.90E+00 1.50E-12 6.18E-06 1.35E-13 3.00E+00 1.50E-12 6.40E-06 1.35E-13 3.10E+00 1.50E-12 6.61E-06 1.35E-13 3.20E+00 1.50E-12 6.82E-06 1.35E-13 3.30E+00 1.50E-12 7.03E-06 1.35E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.50E-12 7.03E-06 1.35E-13 -3.20E+00 1.50E-12 7.25E-06 1.35E-13 -3.10E+00 1.50E-12 7.46E-06 1.35E-13 -3.00E+00 1.50E-12 7.67E-06 1.35E-13 -2.90E+00 1.50E-12 7.89E-06 1.35E-13 -2.80E+00 1.50E-12 8.10E-06 1.35E-13 -2.70E+00 1.50E-12 8.31E-06 1.35E-13 -2.60E+00 1.50E-12 8.52E-06 1.35E-13 -2.50E+00 1.50E-12 8.74E-06 1.35E-13 -2.40E+00 1.50E-12 8.95E-06 1.35E-13 -2.30E+00 1.50E-12 9.16E-06 1.35E-13 -2.20E+00 1.50E-12 9.37E-06 1.35E-13 -2.10E+00 1.50E-12 9.59E-06 1.35E-13 -2.00E+00 1.50E-12 9.80E-06 1.35E-13 -1.90E+00 1.50E-12 1.00E-05 1.35E-13 -1.80E+00 1.50E-12 1.02E-05 1.35E-13 -1.70E+00 1.50E-12 1.04E-05 1.35E-13 -1.60E+00 1.50E-12 1.06E-05 1.35E-13 -1.50E+00 1.50E-12 1.09E-05 1.35E-13 -1.40E+00 1.50E-12 1.11E-05 1.35E-13 -1.30E+00 1.50E-12 1.13E-05 1.35E-13 -1.20E+00 1.50E-12 1.15E-05 1.35E-13 -1.10E+00 1.50E-12 1.17E-05 1.35E-13 -1.00E+00 1.50E-12 1.19E-05 1.35E-13 -9.00E-01 1.50E-12 1.21E-05 1.35E-13 -8.00E-01 1.50E-12 1.23E-05 1.35E-13 -7.00E-01 1.50E-12 1.26E-05 1.35E-13 -6.00E-01 1.50E-12 1.28E-05 1.35E-13 -5.00E-01 1.50E-12 1.30E-05 1.35E-13 -4.00E-01 1.50E-12 1.32E-05 1.35E-13 -3.00E-01 1.50E-12 1.34E-05 1.35E-13 -2.00E-01 1.50E-12 1.36E-05 1.35E-13 -1.00E-01 1.50E-12 1.38E-05 1.35E-13 0.00E+00 1.50E-12 1.40E-05 1.35E-13 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -6.50E-01 -5.60E-01 -7.17E-01 -3.20E+00 -6.22E-01 -5.36E-01 -6.85E-01 -3.10E+00 -5.93E-01 -5.13E-01 -6.52E-01 -3.00E+00 -5.65E-01 -4.90E-01 -6.19E-01 -2.90E+00 -5.36E-01 -4.67E-01 -5.87E-01 -2.80E+00 -5.08E-01 -4.44E-01 -5.54E-01 -2.70E+00 -4.79E-01 -4.20E-01 -5.22E-01 -2.60E+00 -4.51E-01 -3.97E-01 -4.89E-01 -2.50E+00 -4.23E-01 -3.75E-01 -4.57E-01 -2.40E+00 -3.95E-01 -3.52E-01 -4.24E-01 -2.30E+00 -3.67E-01 -3.29E-01 -3.92E-01 -2.20E+00 -3.39E-01 -3.06E-01 -3.60E-01 -2.10E+00 -3.11E-01 -2.84E-01 -3.28E-01 -2.00E+00 -2.84E-01 -2.61E-01 -2.96E-01 -1.90E+00 -2.56E-01 -2.39E-01 -2.65E-01 -1.80E+00 -2.29E-01 -2.17E-01 -2.33E-01 -1.70E+00 -2.02E-01 -1.95E-01 -2.02E-01 -1.60E+00 -1.75E-01 -1.73E-01 -1.72E-01 -1.50E+00 -1.49E-01 -1.52E-01 -1.41E-01 -1.40E+00 -1.23E-01 -1.31E-01 -1.12E-01 -1.30E+00 -9.78E-02 -1.10E-01 -8.32E-02 -1.20E+00 -7.37E-02 -8.99E-02 -5.63E-02 -1.10E+00 -5.12E-02 -7.07E-02 -3.22E-02 -1.00E+00 -3.11E-02 -5.26E-02 -1.34E-02 -9.50E-01 -2.25E-02 -4.42E-02 -7.17E-03 -9.00E-01 -1.52E-02 -3.62E-02 -3.33E-03 -8.50E-01 -9.49E-03 -2.89E-02 -1.39E-03 -8.00E-01 -5.41E-03 -2.22E-02 -5.46E-04 -7.50E-01 -2.85E-03 -1.64E-02 -2.12E-04 -7.00E-01 -1.41E-03 -1.16E-02 -8.51E-05 -6.50E-01 -6.78E-04 -7.76E-03 -3.73E-05 -6.00E-01 -3.21E-04 -4.96E-03 -1.92E-05 -5.50E-01 -1.52E-04 -3.03E-03 -1.21E-05 -5.00E-01 -7.27E-05 -1.80E-03 -9.04E-06 -4.50E-01 -3.60E-05 -1.04E-03 -7.46E-06 -4.00E-01 -1.88E-05 -5.92E-04 -6.42E-06 -3.50E-01 -1.06E-05 -3.33E-04 -5.55E-06 -3.00E-01 -6.46E-06 -1.86E-04 -4.73E-06 -2.50E-01 -4.23E-06 -1.02E-04 -3.91E-06 -2.00E-01 -2.87E-06 -5.51E-05 -3.09E-06 -1.50E-01 -1.89E-06 -2.85E-05 -2.25E-06 -1.00E-01 -1.08E-06 -1.34E-05 -1.40E-06 -5.00E-02 -3.54E-07 -4.73E-06 -5.34E-07 0.00E+00 4.13E-07 4.12E-07 3.87E-07 1.00E-01 1.82E-06 1.39E-06 2.12E-06 2.00E-01 3.24E-06 2.36E-06 3.89E-06 3.00E-01 4.68E-06 3.33E-06 5.69E-06 4.00E-01 6.13E-06 4.29E-06 7.51E-06 5.00E-01 7.60E-06 5.24E-06 9.38E-06 6.00E-01 9.09E-06 6.19E-06 1.13E-05 7.00E-01 1.06E-05 7.13E-06 1.32E-05 8.00E-01 1.21E-05 8.07E-06 1.51E-05 9.00E-01 1.36E-05 9.01E-06 1.71E-05 1.00E+00 1.52E-05 9.94E-06 1.91E-05 1.10E+00 1.67E-05 1.09E-05 2.12E-05 1.20E+00 1.83E-05 1.18E-05 2.33E-05 1.30E+00 1.99E-05 1.27E-05 2.54E-05 1.40E+00 2.15E-05 4.41E-07 2.75E-05 1.50E+00 2.31E-05 4.41E-07 2.96E-05 1.60E+00 2.47E-05 4.41E-07 3.18E-05 1.70E+00 4.46E-07 4.41E-07 3.40E-05 1.80E+00 4.46E-07 4.41E-07 3.62E-05 1.90E+00 4.46E-07 4.41E-07 3.85E-05 2.00E+00 4.46E-07 4.41E-07 4.19E-07 2.10E+00 4.46E-07 4.41E-07 4.19E-07 2.20E+00 4.46E-07 4.41E-07 4.19E-07 2.30E+00 4.46E-07 4.41E-07 4.19E-07 2.40E+00 4.46E-07 4.41E-07 4.19E-07 2.50E+00 4.46E-07 4.41E-07 4.19E-07 2.60E+00 4.46E-07 4.41E-07 4.19E-07 2.70E+00 4.46E-07 4.41E-07 4.19E-07 2.80E+00 4.46E-07 4.41E-07 4.19E-07 2.90E+00 4.46E-07 4.41E-07 4.19E-07 3.00E+00 4.46E-07 4.41E-07 4.19E-07 3.10E+00 4.46E-07 4.41E-07 4.19E-07 3.20E+00 4.46E-07 4.42E-07 4.19E-07 3.30E+00 4.46E-07 4.42E-07 4.19E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.46E-07 4.42E-07 4.19E-07 -3.20E+00 4.47E-07 4.42E-07 4.19E-07 -3.10E+00 4.47E-07 4.42E-07 4.20E-07 -3.00E+00 4.47E-07 4.42E-07 4.20E-07 -2.90E+00 4.47E-07 4.43E-07 4.20E-07 -2.80E+00 4.47E-07 4.43E-07 4.20E-07 -2.70E+00 4.48E-07 4.43E-07 4.20E-07 -2.60E+00 4.48E-07 4.43E-07 4.21E-07 -2.50E+00 4.48E-07 4.44E-07 4.21E-07 -2.40E+00 4.49E-07 4.44E-07 4.21E-07 -2.30E+00 4.49E-07 4.44E-07 4.21E-07 -2.20E+00 4.49E-07 4.45E-07 4.22E-07 -2.10E+00 4.50E-07 4.45E-07 4.22E-07 -2.00E+00 4.50E-07 4.45E-07 4.22E-07 -1.90E+00 4.50E-07 4.45E-07 4.23E-07 -1.80E+00 4.51E-07 4.45E-07 4.23E-07 -1.70E+00 4.51E-07 4.45E-07 4.23E-07 -1.60E+00 4.51E-07 4.46E-07 4.24E-07 -1.50E+00 4.51E-07 4.46E-07 4.24E-07 -1.40E+00 4.51E-07 4.46E-07 4.24E-07 -1.30E+00 4.51E-07 4.46E-07 4.25E-07 -1.20E+00 4.52E-07 4.46E-07 4.25E-07 -1.10E+00 4.52E-07 4.46E-07 4.25E-07 -1.00E+00 4.52E-07 4.46E-07 4.25E-07 -9.00E-01 4.52E-07 4.46E-07 4.25E-07 -8.00E-01 4.52E-07 4.46E-07 4.25E-07 -7.00E-01 4.52E-07 4.46E-07 4.25E-07 -6.00E-01 4.52E-07 4.46E-07 4.25E-07 -5.00E-01 4.52E-07 4.47E-07 4.25E-07 -4.00E-01 4.52E-07 4.47E-07 4.25E-07 -3.00E-01 4.52E-07 4.47E-07 4.25E-07 -2.00E-01 4.53E-07 4.47E-07 4.26E-07 -1.00E-01 4.53E-07 4.48E-07 4.26E-07 0.00E+00 4.53E-07 4.48E-07 4.26E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -8.30E-04 -6.40E-04 -9.48E-04 -3.20E+00 -8.70E-04 -6.70E-04 -9.95E-04 -3.10E+00 -9.15E-04 -7.03E-04 -1.05E-03 -3.00E+00 -9.64E-04 -7.38E-04 -1.11E-03 -2.90E+00 -1.02E-03 -7.78E-04 -1.17E-03 -2.80E+00 -1.08E-03 -8.21E-04 -1.24E-03 -2.70E+00 -1.15E-03 -8.70E-04 -1.32E-03 -2.60E+00 -1.22E-03 -9.24E-04 -1.42E-03 -2.50E+00 -1.31E-03 -9.85E-04 -1.53E-03 -2.40E+00 -1.41E-03 -1.05E-03 -1.65E-03 -2.30E+00 -1.53E-03 -1.13E-03 -1.80E-03 -2.20E+00 -1.67E-03 -1.22E-03 -1.97E-03 -2.10E+00 -1.83E-03 -1.33E-03 -2.18E-03 -2.00E+00 -2.03E-03 -1.45E-03 -2.44E-03 -1.90E+00 -2.27E-03 -1.59E-03 -2.77E-03 -1.80E+00 -2.57E-03 -1.77E-03 -3.19E-03 -1.70E+00 -2.96E-03 -1.97E-03 -3.75E-03 -1.60E+00 -3.47E-03 -2.22E-03 -4.54E-03 -1.50E+00 -4.16E-03 -2.54E-03 -5.69E-03 -1.40E+00 -5.14E-03 -2.93E-03 -7.49E-03 -1.30E+00 -6.56E-03 -3.43E-03 -1.05E-02 -1.20E+00 -8.71E-03 -4.07E-03 -1.58E-02 -1.10E+00 -1.19E-02 -4.89E-03 -2.42E-02 -1.00E+00 -1.64E-02 -5.98E-03 -3.55E-02 -9.50E-01 -1.92E-02 -6.64E-03 -4.21E-02 -9.00E-01 -2.23E-02 -7.41E-03 -4.87E-02 -8.50E-01 -2.60E-02 -8.31E-03 -5.36E-02 -8.00E-01 -2.98E-02 -9.37E-03 -5.53E-02 -7.50E-01 -3.32E-02 -1.06E-02 -5.40E-02 -7.00E-01 -3.49E-02 -1.21E-02 -5.12E-02 -6.50E-01 -3.47E-02 -1.36E-02 -4.78E-02 -6.00E-01 -3.30E-02 -1.51E-02 -4.43E-02 -5.50E-01 -3.07E-02 -1.61E-02 -4.07E-02 -5.00E-01 -2.80E-02 -1.63E-02 -3.70E-02 -4.50E-01 -2.52E-02 -1.57E-02 -3.34E-02 -4.00E-01 -2.24E-02 -1.44E-02 -2.97E-02 -3.50E-01 -1.96E-02 -1.28E-02 -2.60E-02 -3.00E-01 -1.68E-02 -1.11E-02 -2.23E-02 -2.50E-01 -1.40E-02 -9.23E-03 -1.86E-02 -2.00E-01 -1.11E-02 -7.36E-03 -1.49E-02 -1.50E-01 -8.32E-03 -5.49E-03 -1.12E-02 -1.00E-01 -5.52E-03 -3.63E-03 -7.44E-03 -5.00E-02 -2.75E-03 -1.80E-03 -3.71E-03 0.00E+00 2.43E-17 1.58E-17 9.41E-22 1.00E-01 5.25E-03 3.44E-03 7.12E-03 2.00E-01 1.01E-02 6.62E-03 1.36E-02 3.00E-01 1.45E-02 9.55E-03 1.96E-02 4.00E-01 1.84E-02 1.22E-02 2.49E-02 5.00E-01 2.20E-02 1.47E-02 2.97E-02 6.00E-01 2.52E-02 1.69E-02 3.38E-02 7.00E-01 2.79E-02 1.89E-02 3.74E-02 8.00E-01 3.03E-02 2.06E-02 4.04E-02 9.00E-01 3.23E-02 2.21E-02 4.29E-02 1.00E+00 3.39E-02 2.34E-02 4.47E-02 1.10E+00 3.51E-02 2.45E-02 4.60E-02 1.20E+00 3.61E-02 2.54E-02 4.70E-02 1.30E+00 3.68E-02 2.61E-02 4.77E-02 1.40E+00 3.75E-02 2.66E-02 4.83E-02 1.50E+00 3.80E-02 2.71E-02 4.87E-02 1.60E+00 3.84E-02 2.75E-02 4.91E-02 1.70E+00 3.88E-02 2.78E-02 4.94E-02 1.80E+00 3.91E-02 2.81E-02 4.97E-02 1.90E+00 3.94E-02 2.84E-02 5.00E-02 2.00E+00 3.97E-02 2.87E-02 5.02E-02 2.10E+00 3.99E-02 2.89E-02 5.04E-02 2.20E+00 4.02E-02 2.91E-02 5.06E-02 2.30E+00 4.04E-02 2.93E-02 5.08E-02 2.40E+00 4.05E-02 2.95E-02 5.10E-02 2.50E+00 4.07E-02 2.97E-02 5.12E-02 3.00E+00 4.15E-02 3.04E-02 5.19E-02 3.50E+00 4.20E-02 3.10E-02 5.25E-02 4.00E+00 4.26E-02 3.15E-02 5.31E-02 4.50E+00 4.30E-02 3.19E-02 5.36E-02 5.00E+00 4.34E-02 3.22E-02 5.41E-02 5.50E+00 4.38E-02 3.26E-02 5.46E-02 6.00E+00 4.42E-02 3.29E-02 5.50E-02 6.50E+00 4.46E-02 3.32E-02 5.55E-02 6.60E+00 4.46E-02 3.32E-02 5.56E-02 | [GND_clamp] | -3.30E+00 -1.34E+00 -1.28E+00 -1.37E+00 -3.20E+00 -1.28E+00 -1.23E+00 -1.31E+00 -3.10E+00 -1.22E+00 -1.18E+00 -1.25E+00 -3.00E+00 -1.17E+00 -1.13E+00 -1.19E+00 -2.90E+00 -1.11E+00 -1.08E+00 -1.13E+00 -2.80E+00 -1.05E+00 -1.02E+00 -1.07E+00 -2.70E+00 -9.96E-01 -9.71E-01 -1.01E+00 -2.60E+00 -9.39E-01 -9.20E-01 -9.49E-01 -2.50E+00 -8.82E-01 -8.68E-01 -8.89E-01 -2.40E+00 -8.26E-01 -8.16E-01 -8.29E-01 -2.30E+00 -7.70E-01 -7.65E-01 -7.69E-01 -2.20E+00 -7.14E-01 -7.13E-01 -7.09E-01 -2.10E+00 -6.58E-01 -6.62E-01 -6.50E-01 -2.00E+00 -6.02E-01 -6.12E-01 -5.90E-01 -1.90E+00 -5.47E-01 -5.61E-01 -5.31E-01 -1.80E+00 -4.92E-01 -5.11E-01 -4.73E-01 -1.70E+00 -4.37E-01 -4.61E-01 -4.14E-01 -1.60E+00 -3.83E-01 -4.12E-01 -3.57E-01 -1.50E+00 -3.30E-01 -3.63E-01 -3.00E-01 -1.40E+00 -2.77E-01 -3.15E-01 -2.44E-01 -1.30E+00 -2.26E-01 -2.68E-01 -1.89E-01 -1.20E+00 -1.76E-01 -2.22E-01 -1.37E-01 -1.10E+00 -1.29E-01 -1.78E-01 -8.80E-02 -1.00E+00 -8.50E-02 -1.36E-01 -4.56E-02 -9.50E-01 -6.52E-02 -1.16E-01 -2.85E-02 -9.00E-01 -4.73E-02 -9.65E-02 -1.56E-02 -8.50E-01 -3.21E-02 -7.85E-02 -7.28E-03 -8.00E-01 -1.99E-02 -6.20E-02 -2.98E-03 -7.50E-01 -1.12E-02 -4.71E-02 -1.12E-03 -7.00E-01 -5.81E-03 -3.42E-02 -4.08E-04 -6.50E-01 -2.80E-03 -2.36E-02 -1.46E-04 -6.00E-01 -1.30E-03 -1.54E-02 -5.19E-05 -5.50E-01 -5.89E-04 -9.58E-03 -1.84E-05 -5.00E-01 -2.64E-04 -5.69E-03 -6.53E-06 -4.50E-01 -1.18E-04 -3.26E-03 -2.32E-06 -4.00E-01 -5.24E-05 -1.83E-03 -8.21E-07 -3.50E-01 -2.33E-05 -1.01E-03 -2.91E-07 -3.00E-01 -1.03E-05 -5.49E-04 -1.03E-07 -2.50E-01 -4.53E-06 -2.94E-04 -3.64E-08 -2.00E-01 -1.97E-06 -1.54E-04 -1.28E-08 -1.50E-01 -8.31E-07 -7.72E-05 -4.40E-09 -1.00E-01 -3.25E-07 -3.53E-05 -1.43E-09 -5.00E-02 -1.00E-07 -1.25E-05 -3.73E-10 0.00E+00 4.32E-26 4.67E-22 0.00E+00 1.00E-01 4.81E-12 4.16E-09 8.68E-14 2.00E-01 5.77E-12 8.32E-09 9.78E-14 3.00E-01 5.95E-12 1.25E-08 9.91E-14 4.00E-01 5.99E-12 1.66E-08 9.93E-14 5.00E-01 6.00E-12 2.08E-08 9.93E-14 6.00E-01 6.00E-12 2.50E-08 9.94E-14 7.00E-01 6.00E-12 2.91E-08 9.94E-14 8.00E-01 6.00E-12 3.33E-08 9.94E-14 9.00E-01 6.00E-12 3.74E-08 9.94E-14 1.00E+00 6.00E-12 4.16E-08 9.94E-14 1.10E+00 6.00E-12 4.58E-08 9.93E-14 1.20E+00 6.00E-12 4.99E-08 9.93E-14 1.30E+00 6.00E-12 5.41E-08 9.93E-14 1.40E+00 6.00E-12 5.82E-08 9.93E-14 1.50E+00 6.00E-12 6.24E-08 9.93E-14 1.60E+00 6.00E-12 6.66E-08 9.93E-14 1.70E+00 6.00E-12 7.07E-08 9.93E-14 1.80E+00 6.00E-12 7.49E-08 9.93E-14 1.90E+00 6.00E-12 7.90E-08 9.93E-14 2.00E+00 6.00E-12 8.32E-08 9.93E-14 2.10E+00 6.00E-12 8.74E-08 9.95E-14 2.20E+00 6.00E-12 9.15E-08 9.95E-14 2.30E+00 6.00E-12 9.57E-08 9.95E-14 2.40E+00 6.00E-12 9.98E-08 9.95E-14 2.50E+00 6.00E-12 1.04E-07 9.95E-14 2.60E+00 6.00E-12 1.08E-07 9.95E-14 2.70E+00 6.00E-12 1.12E-07 9.95E-14 2.80E+00 6.00E-12 1.16E-07 9.95E-14 2.90E+00 6.00E-12 1.21E-07 9.95E-14 3.00E+00 6.00E-12 1.25E-07 9.95E-14 3.10E+00 6.00E-12 1.29E-07 9.95E-14 3.20E+00 6.00E-12 1.33E-07 9.95E-14 3.30E+00 6.00E-12 1.37E-07 9.95E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 6.00E-12 1.37E-07 9.95E-14 -3.20E+00 6.00E-12 1.41E-07 9.95E-14 -3.10E+00 6.00E-12 1.46E-07 9.95E-14 -3.00E+00 6.00E-12 1.50E-07 9.95E-14 -2.90E+00 6.00E-12 1.54E-07 9.95E-14 -2.80E+00 6.00E-12 1.58E-07 9.95E-14 -2.70E+00 6.00E-12 1.62E-07 9.95E-14 -2.60E+00 6.00E-12 1.66E-07 9.95E-14 -2.50E+00 6.00E-12 1.71E-07 9.95E-14 -2.40E+00 6.00E-12 1.75E-07 9.95E-14 -2.30E+00 6.00E-12 1.79E-07 9.95E-14 -2.20E+00 6.00E-12 1.83E-07 9.95E-14 -2.10E+00 6.00E-12 1.87E-07 9.95E-14 -2.00E+00 6.00E-12 1.91E-07 9.95E-14 -1.90E+00 6.00E-12 1.95E-07 9.95E-14 -1.80E+00 6.00E-12 2.00E-07 9.95E-14 -1.70E+00 6.00E-12 2.04E-07 9.95E-14 -1.60E+00 6.00E-12 2.08E-07 9.95E-14 -1.50E+00 6.00E-12 2.12E-07 9.95E-14 -1.40E+00 6.00E-12 2.16E-07 9.95E-14 -1.30E+00 6.00E-12 2.20E-07 9.95E-14 -1.20E+00 6.00E-12 2.25E-07 9.95E-14 -1.10E+00 6.00E-12 2.29E-07 9.95E-14 -1.00E+00 6.00E-12 2.33E-07 9.95E-14 -9.00E-01 6.00E-12 2.37E-07 9.95E-14 -8.00E-01 6.00E-12 2.41E-07 9.95E-14 -7.00E-01 6.00E-12 2.45E-07 9.95E-14 -6.00E-01 6.00E-12 2.50E-07 9.95E-14 -5.00E-01 6.00E-12 2.54E-07 9.95E-14 -4.00E-01 6.00E-12 2.58E-07 9.95E-14 -3.00E-01 6.00E-12 2.62E-07 9.95E-14 -2.00E-01 6.00E-12 2.66E-07 9.95E-14 -1.00E-01 6.00E-12 2.70E-07 9.95E-14 0.00E+00 6.00E-12 2.75E-07 9.95E-14 | | [Ramp] | variable typ min max dV/dt_f 2.009V/52ns 1.779V/52.1ns 2.185V/51ns dV/dt_r 1.985V/333.5ns 1.769V/330.5ns 2.130V/321.5ns R_load = 1k | | End [Model] IOModel | | End [Component] 128K I2C EEPROM @3.3V | [End]