|************************************************************************ [IBIS Ver] 3.2 [File name] 24c08td_33v_rev_k.ibs |24c04=abbr chip name,td=TDFN,33v=3.3V Vcc [File Rev] 1.0 [Date] 16-December-2011 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C08 rev.K in TDFN package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.0 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 8K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 94.00m 80.00m 117.50m L_pkg 1.82nH 1.55nH 2.28nH C_pkg 0.11pF 0.097pF 0.138pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.49E-01 -8.69E-01 -7.79E-01 -3.20E+00 -8.12E-01 -8.33E-01 -7.44E-01 -3.10E+00 -7.75E-01 -7.97E-01 -7.09E-01 -3.00E+00 -7.38E-01 -7.62E-01 -6.75E-01 -2.90E+00 -7.02E-01 -7.26E-01 -6.40E-01 -2.80E+00 -6.65E-01 -6.91E-01 -6.05E-01 -2.70E+00 -6.29E-01 -6.55E-01 -5.70E-01 -2.60E+00 -5.92E-01 -6.20E-01 -5.35E-01 -2.50E+00 -5.56E-01 -5.84E-01 -5.01E-01 -2.40E+00 -5.19E-01 -5.49E-01 -4.66E-01 -2.30E+00 -4.83E-01 -5.14E-01 -4.32E-01 -2.20E+00 -4.47E-01 -4.79E-01 -3.97E-01 -2.10E+00 -4.11E-01 -4.44E-01 -3.63E-01 -2.00E+00 -3.75E-01 -4.09E-01 -3.29E-01 -1.90E+00 -3.40E-01 -3.75E-01 -2.95E-01 -1.80E+00 -3.04E-01 -3.40E-01 -2.61E-01 -1.70E+00 -2.69E-01 -3.06E-01 -2.27E-01 -1.60E+00 -2.35E-01 -2.73E-01 -1.94E-01 -1.50E+00 -2.00E-01 -2.39E-01 -1.61E-01 -1.40E+00 -1.66E-01 -2.06E-01 -1.29E-01 -1.30E+00 -1.33E-01 -1.74E-01 -9.77E-02 -1.20E+00 -1.01E-01 -1.43E-01 -6.77E-02 -1.10E+00 -7.12E-02 -1.12E-01 -4.02E-02 -1.00E+00 -4.39E-02 -8.37E-02 -1.76E-02 -9.00E-01 -2.14E-02 -5.73E-02 -4.28E-03 -8.00E-01 -7.14E-03 -3.45E-02 -5.79E-04 -7.50E-01 -3.50E-03 -2.50E-02 -2.03E-04 -7.00E-01 -1.59E-03 -1.71E-02 -7.70E-05 -6.50E-01 -6.92E-04 -1.10E-02 -3.50E-05 -6.00E-01 -2.97E-04 -6.62E-03 -2.06E-05 -5.50E-01 -1.30E-04 -3.78E-03 -1.51E-05 -5.00E-01 -5.91E-05 -2.08E-03 -1.24E-05 -4.50E-01 -2.92E-05 -1.11E-03 -1.08E-05 -4.00E-01 -1.62E-05 -5.84E-04 -9.39E-06 -3.50E-01 -1.03E-05 -3.05E-04 -8.12E-06 -3.00E-01 -7.21E-06 -1.58E-04 -6.90E-06 -2.50E-01 -5.37E-06 -8.17E-05 -5.71E-06 -2.00E-01 -4.03E-06 -4.18E-05 -4.53E-06 -1.50E-01 -2.92E-06 -2.08E-05 -3.37E-06 -1.00E-01 -1.90E-06 -9.60E-06 -2.23E-06 -5.00E-02 -9.34E-07 -3.49E-06 -1.10E-06 0.00E+00 5.95E-07 4.93E-07 5.72E-07 1.00E-01 2.62E-06 1.86E-06 2.97E-06 2.00E-01 4.55E-06 3.16E-06 5.24E-06 3.00E-01 6.37E-06 4.39E-06 7.40E-06 4.00E-01 8.10E-06 5.57E-06 9.45E-06 5.00E-01 9.74E-06 6.67E-06 1.14E-05 6.00E-01 1.13E-05 7.72E-06 1.32E-05 7.00E-01 1.27E-05 8.69E-06 1.49E-05 8.00E-01 1.41E-05 9.61E-06 1.65E-05 9.00E-01 1.53E-05 1.05E-05 1.80E-05 1.00E+00 1.65E-05 1.12E-05 1.94E-05 1.10E+00 1.75E-05 1.19E-05 2.07E-05 1.20E+00 1.85E-05 1.26E-05 2.18E-05 1.30E+00 1.93E-05 1.31E-05 2.29E-05 1.40E+00 2.01E-05 1.35E-05 2.38E-05 1.50E+00 2.08E-05 5.81E-07 2.47E-05 1.60E+00 2.12E-05 5.80E-07 2.54E-05 1.70E+00 6.26E-07 5.80E-07 2.61E-05 1.80E+00 6.26E-07 5.80E-07 2.66E-05 1.90E+00 6.26E-07 5.80E-07 6.04E-07 2.00E+00 6.26E-07 5.80E-07 6.04E-07 2.10E+00 6.26E-07 5.80E-07 6.04E-07 2.20E+00 6.26E-07 5.80E-07 6.04E-07 2.30E+00 6.26E-07 5.80E-07 6.04E-07 2.40E+00 6.26E-07 5.80E-07 6.04E-07 2.50E+00 6.26E-07 5.80E-07 6.04E-07 2.60E+00 6.26E-07 5.80E-07 6.04E-07 2.70E+00 6.26E-07 5.80E-07 6.04E-07 2.80E+00 6.26E-07 5.80E-07 6.04E-07 2.90E+00 6.26E-07 5.80E-07 6.04E-07 3.00E+00 6.26E-07 5.80E-07 6.04E-07 3.10E+00 6.26E-07 5.80E-07 6.04E-07 3.20E+00 6.26E-07 5.80E-07 6.04E-07 3.30E+00 6.26E-07 5.80E-07 6.04E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 6.26E-07 5.80E-07 6.04E-07 -3.20E+00 6.26E-07 5.80E-07 6.04E-07 -3.10E+00 6.26E-07 5.80E-07 6.04E-07 -3.00E+00 6.26E-07 5.80E-07 6.04E-07 -2.90E+00 6.26E-07 5.80E-07 6.04E-07 -2.80E+00 6.26E-07 5.80E-07 6.04E-07 -2.70E+00 6.26E-07 5.80E-07 6.04E-07 -2.60E+00 6.26E-07 5.80E-07 6.04E-07 -2.50E+00 6.26E-07 5.80E-07 6.04E-07 -2.40E+00 6.26E-07 5.80E-07 6.04E-07 -2.30E+00 6.26E-07 5.80E-07 6.04E-07 -2.20E+00 6.26E-07 5.80E-07 6.04E-07 -2.10E+00 6.26E-07 5.80E-07 6.04E-07 -2.00E+00 6.26E-07 5.80E-07 6.04E-07 -1.90E+00 6.26E-07 5.80E-07 6.04E-07 -1.80E+00 6.26E-07 5.80E-07 6.04E-07 -1.70E+00 6.26E-07 5.80E-07 6.04E-07 -1.60E+00 6.26E-07 5.80E-07 6.04E-07 -1.50E+00 6.26E-07 5.80E-07 6.04E-07 -1.40E+00 6.26E-07 5.80E-07 6.04E-07 -1.30E+00 6.26E-07 5.80E-07 6.04E-07 -1.20E+00 6.26E-07 5.80E-07 6.04E-07 -1.10E+00 6.26E-07 5.80E-07 6.04E-07 -1.00E+00 6.26E-07 5.80E-07 6.04E-07 -9.00E-01 6.26E-07 5.80E-07 6.04E-07 -8.00E-01 6.26E-07 5.80E-07 6.04E-07 -7.00E-01 6.26E-07 5.80E-07 6.04E-07 -6.00E-01 6.26E-07 5.80E-07 6.04E-07 -5.00E-01 6.26E-07 5.80E-07 6.04E-07 -4.00E-01 6.26E-07 5.80E-07 6.04E-07 -3.00E-01 6.26E-07 5.80E-07 6.04E-07 -2.00E-01 6.26E-07 5.80E-07 6.04E-07 -1.00E-01 6.26E-07 5.80E-07 6.04E-07 0.00E+00 6.26E-07 5.80E-07 6.04E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.01E+00 -1.19E+00 -9.20E-01 -3.20E+00 -9.69E-01 -1.14E+00 -8.78E-01 -3.10E+00 -9.24E-01 -1.09E+00 -8.36E-01 -3.00E+00 -8.80E-01 -1.04E+00 -7.94E-01 -2.90E+00 -8.35E-01 -9.86E-01 -7.52E-01 -2.80E+00 -7.91E-01 -9.36E-01 -7.10E-01 -2.70E+00 -7.46E-01 -8.86E-01 -6.69E-01 -2.60E+00 -7.02E-01 -8.36E-01 -6.27E-01 -2.50E+00 -6.58E-01 -7.87E-01 -5.85E-01 -2.40E+00 -6.14E-01 -7.37E-01 -5.44E-01 -2.30E+00 -5.70E-01 -6.88E-01 -5.02E-01 -2.20E+00 -5.26E-01 -6.39E-01 -4.61E-01 -2.10E+00 -4.83E-01 -5.90E-01 -4.20E-01 -2.00E+00 -4.40E-01 -5.42E-01 -3.79E-01 -1.90E+00 -3.96E-01 -4.94E-01 -3.39E-01 -1.80E+00 -3.54E-01 -4.46E-01 -2.98E-01 -1.70E+00 -3.11E-01 -3.99E-01 -2.58E-01 -1.60E+00 -2.70E-01 -3.52E-01 -2.19E-01 -1.50E+00 -2.28E-01 -3.06E-01 -1.80E-01 -1.40E+00 -1.88E-01 -2.61E-01 -1.42E-01 -1.30E+00 -1.49E-01 -2.17E-01 -1.05E-01 -1.20E+00 -1.11E-01 -1.74E-01 -7.08E-02 -1.10E+00 -7.65E-02 -1.34E-01 -4.01E-02 -1.00E+00 -4.57E-02 -9.61E-02 -1.64E-02 -9.00E-01 -2.17E-02 -6.28E-02 -3.99E-03 -8.00E-01 -7.41E-03 -3.58E-02 -6.55E-04 -7.50E-01 -3.85E-03 -2.52E-02 -2.60E-04 -7.00E-01 -1.89E-03 -1.70E-02 -1.10E-04 -6.50E-01 -9.06E-04 -1.08E-02 -5.25E-05 -6.00E-01 -4.29E-04 -6.65E-03 -3.02E-05 -5.50E-01 -2.05E-04 -3.94E-03 -2.10E-05 -5.00E-01 -9.98E-05 -2.28E-03 -1.66E-05 -4.50E-01 -5.07E-05 -1.30E-03 -1.40E-05 -4.00E-01 -2.75E-05 -7.35E-04 -1.20E-05 -3.50E-01 -1.62E-05 -4.12E-04 -1.03E-05 -3.00E-01 -1.05E-05 -2.29E-04 -8.74E-06 -2.50E-01 -7.18E-06 -1.26E-04 -7.21E-06 -2.00E-01 -5.08E-06 -6.84E-05 -5.71E-06 -1.50E-01 -3.53E-06 -3.56E-05 -4.24E-06 -1.00E-01 -2.24E-06 -1.70E-05 -2.80E-06 -5.00E-02 -1.08E-06 -6.29E-06 -1.38E-06 0.00E+00 5.39E-07 5.21E-07 5.03E-07 1.00E-01 2.53E-06 1.91E-06 2.94E-06 2.00E-01 4.43E-06 3.23E-06 5.25E-06 3.00E-01 6.23E-06 4.49E-06 7.44E-06 4.00E-01 7.94E-06 5.69E-06 9.49E-06 5.00E-01 9.56E-06 6.83E-06 1.14E-05 6.00E-01 1.11E-05 7.91E-06 1.32E-05 7.00E-01 1.25E-05 8.93E-06 1.49E-05 8.00E-01 1.38E-05 9.88E-06 1.65E-05 9.00E-01 1.51E-05 1.08E-05 1.79E-05 1.00E+00 1.62E-05 1.16E-05 1.92E-05 1.10E+00 1.73E-05 1.24E-05 2.04E-05 1.20E+00 1.82E-05 1.31E-05 2.15E-05 1.30E+00 1.91E-05 1.37E-05 2.24E-05 1.40E+00 1.99E-05 1.41E-05 2.33E-05 1.50E+00 2.05E-05 5.50E-07 2.40E-05 1.60E+00 2.09E-05 5.50E-07 2.45E-05 1.70E+00 5.75E-07 5.50E-07 2.50E-05 1.80E+00 5.75E-07 5.50E-07 2.51E-05 1.90E+00 5.75E-07 5.50E-07 5.40E-07 2.00E+00 5.75E-07 5.50E-07 5.40E-07 2.10E+00 5.75E-07 5.50E-07 5.40E-07 2.20E+00 5.75E-07 5.50E-07 5.40E-07 2.30E+00 5.75E-07 5.50E-07 5.40E-07 2.40E+00 5.75E-07 5.50E-07 5.40E-07 2.50E+00 5.75E-07 5.50E-07 5.40E-07 2.60E+00 5.75E-07 5.50E-07 5.40E-07 2.70E+00 5.75E-07 5.50E-07 5.40E-07 2.80E+00 5.75E-07 5.50E-07 5.40E-07 2.90E+00 5.75E-07 5.50E-07 5.40E-07 3.00E+00 5.75E-07 5.50E-07 5.40E-07 3.10E+00 5.75E-07 5.50E-07 5.40E-07 3.20E+00 5.75E-07 5.50E-07 5.40E-07 3.30E+00 5.75E-07 5.50E-07 5.40E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 5.75E-07 5.50E-07 5.40E-07 -3.20E+00 5.75E-07 5.50E-07 5.40E-07 -3.10E+00 5.75E-07 5.50E-07 5.40E-07 -3.00E+00 5.75E-07 5.50E-07 5.40E-07 -2.90E+00 5.75E-07 5.50E-07 5.40E-07 -2.80E+00 5.75E-07 5.50E-07 5.40E-07 -2.70E+00 5.75E-07 5.50E-07 5.40E-07 -2.60E+00 5.75E-07 5.50E-07 5.40E-07 -2.50E+00 5.75E-07 5.50E-07 5.40E-07 -2.40E+00 5.75E-07 5.50E-07 5.40E-07 -2.30E+00 5.75E-07 5.50E-07 5.40E-07 -2.20E+00 5.75E-07 5.50E-07 5.40E-07 -2.10E+00 5.75E-07 5.50E-07 5.40E-07 -2.00E+00 5.75E-07 5.50E-07 5.40E-07 -1.90E+00 5.75E-07 5.50E-07 5.40E-07 -1.80E+00 5.75E-07 5.50E-07 5.40E-07 -1.70E+00 5.75E-07 5.50E-07 5.40E-07 -1.60E+00 5.75E-07 5.50E-07 5.40E-07 -1.50E+00 5.75E-07 5.50E-07 5.40E-07 -1.40E+00 5.75E-07 5.50E-07 5.40E-07 -1.30E+00 5.75E-07 5.50E-07 5.40E-07 -1.20E+00 5.75E-07 5.50E-07 5.40E-07 -1.10E+00 5.75E-07 5.50E-07 5.40E-07 -1.00E+00 5.75E-07 5.50E-07 5.40E-07 -9.00E-01 5.75E-07 5.50E-07 5.40E-07 -8.00E-01 5.75E-07 5.50E-07 5.40E-07 -7.00E-01 5.75E-07 5.50E-07 5.40E-07 -6.00E-01 5.75E-07 5.50E-07 5.40E-07 -5.00E-01 5.75E-07 5.50E-07 5.40E-07 -4.00E-01 5.75E-07 5.50E-07 5.40E-07 -3.00E-01 5.75E-07 5.50E-07 5.40E-07 -2.00E-01 5.75E-07 5.50E-07 5.40E-07 -1.00E-01 5.75E-07 5.50E-07 5.40E-07 0.00E+00 5.75E-07 5.50E-07 5.40E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -8.47E-01 -9.24E-01 -7.76E-01 -3.20E+00 -8.10E-01 -8.86E-01 -7.41E-01 -3.10E+00 -7.73E-01 -8.48E-01 -7.07E-01 -3.00E+00 -7.37E-01 -8.10E-01 -6.72E-01 -2.90E+00 -7.00E-01 -7.72E-01 -6.37E-01 -2.80E+00 -6.63E-01 -7.34E-01 -6.02E-01 -2.70E+00 -6.27E-01 -6.96E-01 -5.68E-01 -2.60E+00 -5.90E-01 -6.58E-01 -5.33E-01 -2.50E+00 -5.54E-01 -6.20E-01 -4.99E-01 -2.40E+00 -5.18E-01 -5.82E-01 -4.64E-01 -2.30E+00 -4.81E-01 -5.45E-01 -4.30E-01 -2.20E+00 -4.45E-01 -5.07E-01 -3.96E-01 -2.10E+00 -4.09E-01 -4.70E-01 -3.62E-01 -2.00E+00 -3.74E-01 -4.33E-01 -3.28E-01 -1.90E+00 -3.38E-01 -3.96E-01 -2.94E-01 -1.80E+00 -3.03E-01 -3.60E-01 -2.60E-01 -1.70E+00 -2.68E-01 -3.23E-01 -2.27E-01 -1.60E+00 -2.33E-01 -2.87E-01 -1.94E-01 -1.50E+00 -1.98E-01 -2.52E-01 -1.61E-01 -1.40E+00 -1.65E-01 -2.17E-01 -1.29E-01 -1.30E+00 -1.32E-01 -1.82E-01 -9.76E-02 -1.20E+00 -9.99E-02 -1.49E-01 -6.78E-02 -1.10E+00 -6.98E-02 -1.17E-01 -4.04E-02 -1.00E+00 -4.26E-02 -8.60E-02 -1.77E-02 -9.00E-01 -2.05E-02 -5.82E-02 -4.33E-03 -8.00E-01 -6.67E-03 -3.44E-02 -5.73E-04 -7.00E-01 -1.45E-03 -1.66E-02 -6.16E-05 -6.00E-01 -2.62E-04 -6.23E-03 -6.43E-06 -5.00E-01 -4.51E-05 -1.91E-03 -6.70E-07 -4.00E-01 -7.69E-06 -5.30E-04 -6.97E-08 -3.00E-01 -1.31E-06 -1.41E-04 -7.25E-09 -2.00E-01 -2.17E-07 -3.56E-05 -7.48E-10 -1.00E-01 -3.16E-08 -7.48E-06 -7.05E-11 0.00E+00 1.01E-26 5.89E-24 5.46E-28 1.00E-01 1.08E-12 7.20E-10 3.11E-14 2.00E-01 1.26E-12 9.12E-10 3.43E-14 3.00E-01 1.29E-12 9.63E-10 3.46E-14 4.00E-01 1.30E-12 9.76E-10 3.47E-14 5.00E-01 1.30E-12 9.80E-10 3.47E-14 6.00E-01 1.30E-12 9.81E-10 3.47E-14 7.00E-01 1.30E-12 9.81E-10 3.47E-14 8.00E-01 1.30E-12 9.81E-10 3.47E-14 9.00E-01 1.30E-12 9.81E-10 3.47E-14 1.00E+00 1.30E-12 9.81E-10 3.47E-14 1.10E+00 1.30E-12 9.81E-10 3.47E-14 1.20E+00 1.30E-12 9.81E-10 3.47E-14 1.30E+00 1.30E-12 9.81E-10 3.47E-14 1.40E+00 1.30E-12 9.81E-10 3.47E-14 1.50E+00 1.30E-12 9.81E-10 3.47E-14 1.60E+00 1.30E-12 9.81E-10 3.47E-14 1.70E+00 1.30E-12 9.81E-10 3.47E-14 1.80E+00 1.30E-12 9.81E-10 3.47E-14 1.90E+00 1.30E-12 9.81E-10 3.47E-14 2.00E+00 1.30E-12 9.81E-10 3.47E-14 2.10E+00 1.30E-12 9.81E-10 3.47E-14 2.20E+00 1.30E-12 9.81E-10 3.47E-14 2.30E+00 1.30E-12 9.81E-10 3.47E-14 2.40E+00 1.30E-12 9.81E-10 3.47E-14 2.50E+00 1.30E-12 9.81E-10 3.47E-14 2.60E+00 1.30E-12 9.81E-10 3.47E-14 2.70E+00 1.30E-12 9.81E-10 3.47E-14 2.80E+00 1.30E-12 9.81E-10 3.47E-14 2.90E+00 1.30E-12 9.81E-10 3.47E-14 3.00E+00 1.30E-12 9.81E-10 3.47E-14 3.10E+00 1.30E-12 9.81E-10 3.47E-14 3.20E+00 1.30E-12 9.81E-10 3.47E-14 3.30E+00 1.30E-12 9.81E-10 3.47E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.30E-12 9.81E-10 3.47E-14 -3.20E+00 1.30E-12 9.81E-10 3.47E-14 -3.10E+00 1.30E-12 9.81E-10 3.47E-14 -3.00E+00 1.30E-12 9.81E-10 3.47E-14 -2.90E+00 1.30E-12 9.81E-10 3.47E-14 -2.80E+00 1.30E-12 9.81E-10 3.47E-14 -2.70E+00 1.30E-12 9.81E-10 3.47E-14 -2.60E+00 1.30E-12 9.81E-10 3.47E-14 -2.50E+00 1.30E-12 9.81E-10 3.47E-14 -2.40E+00 1.30E-12 9.81E-10 3.47E-14 -2.30E+00 1.30E-12 9.81E-10 3.47E-14 -2.20E+00 1.30E-12 9.81E-10 3.47E-14 -2.10E+00 1.30E-12 9.81E-10 3.47E-14 -2.00E+00 1.30E-12 9.81E-10 3.47E-14 -1.90E+00 1.30E-12 9.81E-10 3.47E-14 -1.80E+00 1.30E-12 9.81E-10 3.47E-14 -1.70E+00 1.30E-12 9.81E-10 3.47E-14 -1.60E+00 1.30E-12 9.81E-10 3.47E-14 -1.50E+00 1.30E-12 9.81E-10 3.47E-14 -1.40E+00 1.30E-12 9.81E-10 3.47E-14 -1.30E+00 1.30E-12 9.81E-10 3.47E-14 -1.20E+00 1.30E-12 9.81E-10 3.47E-14 -1.10E+00 1.30E-12 9.81E-10 3.47E-14 -1.00E+00 1.30E-12 9.81E-10 3.47E-14 -9.00E-01 1.30E-12 9.81E-10 3.47E-14 -8.00E-01 1.30E-12 9.81E-10 3.47E-14 -7.00E-01 1.30E-12 9.81E-10 3.47E-14 -6.00E-01 1.30E-12 9.81E-10 3.47E-14 -5.00E-01 1.30E-12 9.81E-10 3.47E-14 -4.00E-01 1.30E-12 9.81E-10 3.47E-14 -3.00E-01 1.30E-12 9.81E-10 3.47E-14 -2.00E-01 1.30E-12 9.81E-10 3.47E-14 -1.00E-01 1.30E-12 9.81E-10 3.47E-14 0.00E+00 1.30E-12 9.81E-10 3.47E-14 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -7.45E-01 -7.54E-01 -7.10E-01 -3.20E+00 -7.12E-01 -7.22E-01 -6.78E-01 -3.10E+00 -6.80E-01 -6.91E-01 -6.46E-01 -3.00E+00 -6.47E-01 -6.59E-01 -6.14E-01 -2.90E+00 -6.15E-01 -6.28E-01 -5.82E-01 -2.80E+00 -5.82E-01 -5.96E-01 -5.49E-01 -2.70E+00 -5.50E-01 -5.65E-01 -5.17E-01 -2.60E+00 -5.17E-01 -5.34E-01 -4.85E-01 -2.50E+00 -4.85E-01 -5.03E-01 -4.53E-01 -2.40E+00 -4.53E-01 -4.72E-01 -4.22E-01 -2.30E+00 -4.21E-01 -4.41E-01 -3.90E-01 -2.20E+00 -3.89E-01 -4.10E-01 -3.58E-01 -2.10E+00 -3.57E-01 -3.79E-01 -3.27E-01 -2.00E+00 -3.25E-01 -3.49E-01 -2.95E-01 -1.90E+00 -2.94E-01 -3.18E-01 -2.64E-01 -1.80E+00 -2.62E-01 -2.88E-01 -2.33E-01 -1.70E+00 -2.31E-01 -2.59E-01 -2.02E-01 -1.60E+00 -2.01E-01 -2.29E-01 -1.72E-01 -1.50E+00 -1.70E-01 -2.00E-01 -1.42E-01 -1.40E+00 -1.41E-01 -1.71E-01 -1.13E-01 -1.30E+00 -1.12E-01 -1.43E-01 -8.41E-02 -1.20E+00 -8.41E-02 -1.16E-01 -5.73E-02 -1.10E+00 -5.82E-02 -9.04E-02 -3.30E-02 -1.00E+00 -3.51E-02 -6.61E-02 -1.39E-02 -9.00E-01 -1.68E-02 -4.42E-02 -3.42E-03 -8.00E-01 -5.70E-03 -2.59E-02 -5.68E-04 -7.00E-01 -1.42E-03 -1.26E-02 -1.21E-04 -6.00E-01 -3.27E-04 -4.99E-03 -5.59E-05 -5.00E-01 -9.11E-05 -1.69E-03 -4.05E-05 -4.00E-01 -3.84E-05 -5.31E-04 -3.15E-05 -3.00E-01 -2.24E-05 -1.65E-04 -2.34E-05 -2.00E-01 -1.38E-05 -5.16E-05 -1.55E-05 -1.00E-01 -6.68E-06 -1.43E-05 -7.67E-06 0.00E+00 4.30E-07 4.39E-07 4.53E-07 1.00E-01 6.40E-06 4.95E-06 7.90E-06 2.00E-01 1.22E-05 9.26E-06 1.50E-05 3.00E-01 1.77E-05 1.34E-05 2.19E-05 4.00E-01 2.30E-05 1.73E-05 2.84E-05 5.00E-01 2.81E-05 2.11E-05 3.46E-05 6.00E-01 3.30E-05 2.46E-05 4.06E-05 7.00E-01 3.77E-05 2.79E-05 4.62E-05 8.00E-01 4.21E-05 3.11E-05 5.16E-05 9.00E-01 4.63E-05 3.41E-05 5.66E-05 1.00E+00 5.03E-05 3.68E-05 6.14E-05 1.10E+00 5.41E-05 3.93E-05 6.59E-05 1.20E+00 5.77E-05 4.16E-05 7.01E-05 1.30E+00 6.11E-05 4.35E-05 7.40E-05 1.40E+00 6.42E-05 4.51E-05 7.76E-05 1.50E+00 6.71E-05 5.74E-07 8.09E-05 1.60E+00 6.96E-05 5.74E-07 8.39E-05 1.70E+00 7.11E-05 5.73E-07 8.66E-05 1.80E+00 7.10E-07 5.73E-07 8.90E-05 1.90E+00 6.57E-07 5.73E-07 9.09E-05 2.00E+00 6.36E-07 5.73E-07 6.06E-07 2.10E+00 6.28E-07 5.73E-07 6.06E-07 2.20E+00 6.23E-07 5.73E-07 6.06E-07 2.30E+00 6.21E-07 5.73E-07 6.06E-07 2.40E+00 6.21E-07 5.73E-07 6.06E-07 2.50E+00 6.21E-07 5.73E-07 6.06E-07 2.60E+00 6.20E-07 5.73E-07 6.06E-07 2.70E+00 6.20E-07 5.73E-07 6.06E-07 2.80E+00 6.20E-07 5.73E-07 6.06E-07 2.90E+00 6.20E-07 5.73E-07 6.06E-07 3.00E+00 6.20E-07 5.73E-07 6.06E-07 3.10E+00 6.20E-07 5.73E-07 6.06E-07 3.20E+00 6.20E-07 5.73E-07 6.06E-07 3.30E+00 6.20E-07 5.73E-07 6.06E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 6.21E-07 5.73E-07 6.06E-07 -3.20E+00 6.21E-07 5.73E-07 6.06E-07 -3.10E+00 6.21E-07 5.73E-07 6.06E-07 -3.00E+00 6.21E-07 5.73E-07 6.06E-07 -2.90E+00 6.21E-07 5.73E-07 6.06E-07 -2.80E+00 6.21E-07 5.73E-07 6.06E-07 -2.70E+00 6.21E-07 5.73E-07 6.06E-07 -2.60E+00 6.21E-07 5.73E-07 6.06E-07 -2.50E+00 6.21E-07 5.73E-07 6.06E-07 -2.40E+00 6.21E-07 5.73E-07 6.06E-07 -2.30E+00 6.21E-07 5.73E-07 6.06E-07 -2.20E+00 6.21E-07 5.73E-07 6.06E-07 -2.10E+00 6.21E-07 5.73E-07 6.06E-07 -2.00E+00 6.21E-07 5.73E-07 6.06E-07 -1.90E+00 6.21E-07 5.73E-07 6.06E-07 -1.80E+00 6.21E-07 5.73E-07 6.06E-07 -1.70E+00 6.21E-07 5.73E-07 6.06E-07 -1.60E+00 6.21E-07 5.73E-07 6.06E-07 -1.50E+00 6.21E-07 5.73E-07 6.06E-07 -1.40E+00 6.21E-07 5.73E-07 6.06E-07 -1.30E+00 6.21E-07 5.73E-07 6.06E-07 -1.20E+00 6.21E-07 5.73E-07 6.06E-07 -1.10E+00 6.21E-07 5.73E-07 6.06E-07 -1.00E+00 6.21E-07 5.73E-07 6.06E-07 -9.00E-01 6.21E-07 5.73E-07 6.06E-07 -8.00E-01 6.21E-07 5.73E-07 6.06E-07 -7.00E-01 6.21E-07 5.73E-07 6.06E-07 -6.00E-01 6.20E-07 5.73E-07 6.06E-07 -5.00E-01 6.20E-07 5.73E-07 6.06E-07 -4.00E-01 6.20E-07 5.73E-07 6.06E-07 -3.00E-01 6.20E-07 5.73E-07 6.06E-07 -2.00E-01 6.20E-07 5.73E-07 6.06E-07 -1.00E-01 6.20E-07 5.73E-07 6.06E-07 0.00E+00 6.20E-07 5.73E-07 6.06E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -5.80E-04 -3.77E-04 -1.48E-03 -3.20E+00 -6.11E-04 -3.95E-04 -1.56E-03 -3.10E+00 -6.44E-04 -4.15E-04 -1.64E-03 -3.00E+00 -6.79E-04 -4.37E-04 -1.74E-03 -2.90E+00 -7.21E-04 -4.62E-04 -1.85E-03 -2.80E+00 -7.66E-04 -4.89E-04 -1.97E-03 -2.70E+00 -8.18E-04 -5.19E-04 -2.11E-03 -2.60E+00 -8.77E-04 -5.53E-04 -2.27E-03 -2.50E+00 -9.44E-04 -5.92E-04 -2.46E-03 -2.40E+00 -1.02E-03 -6.36E-04 -2.68E-03 -2.30E+00 -1.11E-03 -6.86E-04 -2.93E-03 -2.20E+00 -1.22E-03 -7.44E-04 -3.24E-03 -2.10E+00 -1.35E-03 -8.12E-04 -3.62E-03 -2.00E+00 -1.50E-03 -8.91E-04 -4.08E-03 -1.90E+00 -1.69E-03 -9.86E-04 -4.67E-03 -1.80E+00 -1.93E-03 -1.10E-03 -5.42E-03 -1.70E+00 -2.24E-03 -1.24E-03 -6.42E-03 -1.60E+00 -2.64E-03 -1.41E-03 -7.75E-03 -1.50E+00 -3.16E-03 -1.62E-03 -9.55E-03 -1.40E+00 -3.87E-03 -1.88E-03 -1.20E-02 -1.30E+00 -4.83E-03 -2.22E-03 -1.50E-02 -1.20E+00 -6.13E-03 -2.63E-03 -1.84E-02 -1.10E+00 -7.87E-03 -3.15E-03 -2.20E-02 -1.00E+00 -1.02E-02 -3.79E-03 -2.62E-02 -9.50E-01 -1.18E-02 -4.17E-03 -2.91E-02 -9.00E-01 -1.39E-02 -4.60E-03 -3.26E-02 -8.50E-01 -1.64E-02 -5.10E-03 -3.56E-02 -8.00E-01 -1.93E-02 -5.67E-03 -3.65E-02 -7.50E-01 -2.18E-02 -6.35E-03 -3.54E-02 -7.00E-01 -2.31E-02 -7.12E-03 -3.34E-02 -6.50E-01 -2.28E-02 -7.96E-03 -3.11E-02 -6.00E-01 -2.17E-02 -8.74E-03 -2.87E-02 -5.50E-01 -2.01E-02 -9.23E-03 -2.63E-02 -5.00E-01 -1.83E-02 -9.27E-03 -2.40E-02 -4.50E-01 -1.65E-02 -8.85E-03 -2.16E-02 -4.00E-01 -1.47E-02 -8.11E-03 -1.92E-02 -3.50E-01 -1.28E-02 -7.19E-03 -1.68E-02 -3.00E-01 -1.10E-02 -6.18E-03 -1.44E-02 -2.50E-01 -9.15E-03 -5.15E-03 -1.20E-02 -2.00E-01 -7.31E-03 -4.10E-03 -9.58E-03 -1.50E-01 -5.47E-03 -3.06E-03 -7.18E-03 -1.00E-01 -3.64E-03 -2.02E-03 -4.79E-03 -5.00E-02 -1.82E-03 -1.00E-03 -2.39E-03 0.00E+00 1.34E-17 9.81E-18 -3.30E-19 1.00E-01 2.93E-03 2.06E-03 3.75E-03 2.00E-01 5.69E-03 4.00E-03 7.32E-03 3.00E-01 8.29E-03 5.82E-03 1.07E-02 4.00E-01 1.07E-02 7.52E-03 1.38E-02 5.00E-01 1.30E-02 9.09E-03 1.68E-02 6.00E-01 1.50E-02 1.05E-02 1.95E-02 7.00E-01 1.69E-02 1.19E-02 2.19E-02 8.00E-01 1.87E-02 1.31E-02 2.42E-02 9.00E-01 2.02E-02 1.42E-02 2.61E-02 1.00E+00 2.16E-02 1.52E-02 2.78E-02 1.20E+00 2.38E-02 1.68E-02 3.05E-02 1.40E+00 2.53E-02 1.80E-02 3.20E-02 1.60E+00 2.62E-02 1.88E-02 3.28E-02 1.80E+00 2.69E-02 1.94E-02 3.33E-02 2.00E+00 2.73E-02 1.98E-02 3.36E-02 2.20E+00 2.77E-02 2.01E-02 3.39E-02 2.40E+00 2.80E-02 2.04E-02 3.41E-02 2.60E+00 2.82E-02 2.06E-02 3.43E-02 2.80E+00 2.84E-02 2.08E-02 3.45E-02 3.00E+00 2.86E-02 2.10E-02 3.46E-02 3.20E+00 2.87E-02 2.12E-02 3.48E-02 3.40E+00 2.89E-02 2.13E-02 3.49E-02 3.60E+00 2.90E-02 2.14E-02 3.50E-02 3.80E+00 2.91E-02 2.16E-02 3.52E-02 4.00E+00 2.93E-02 2.17E-02 3.53E-02 4.20E+00 2.94E-02 2.18E-02 3.54E-02 4.40E+00 2.95E-02 2.19E-02 3.55E-02 4.60E+00 2.96E-02 2.20E-02 3.56E-02 4.80E+00 2.97E-02 2.21E-02 3.57E-02 5.00E+00 2.98E-02 2.23E-02 3.58E-02 5.20E+00 2.98E-02 2.24E-02 3.59E-02 5.40E+00 2.99E-02 2.25E-02 3.60E-02 5.60E+00 3.00E-02 2.26E-02 3.61E-02 5.80E+00 3.01E-02 2.26E-02 3.62E-02 6.00E+00 3.01E-02 2.27E-02 3.63E-02 6.20E+00 3.02E-02 2.28E-02 3.64E-02 6.40E+00 3.03E-02 2.29E-02 3.65E-02 6.60E+00 3.04E-02 2.29E-02 3.66E-02 | [GND_clamp] | -3.30E+00 -1.15E+00 -1.25E+00 -1.01E+00 -3.20E+00 -1.11E+00 -1.20E+00 -9.67E-01 -3.10E+00 -1.06E+00 -1.15E+00 -9.23E-01 -3.00E+00 -1.01E+00 -1.10E+00 -8.79E-01 -2.90E+00 -9.59E-01 -1.05E+00 -8.35E-01 -2.80E+00 -9.11E-01 -1.00E+00 -7.90E-01 -2.70E+00 -8.62E-01 -9.51E-01 -7.46E-01 -2.60E+00 -8.14E-01 -9.01E-01 -7.02E-01 -2.50E+00 -7.66E-01 -8.52E-01 -6.59E-01 -2.40E+00 -7.17E-01 -8.02E-01 -6.15E-01 -2.30E+00 -6.69E-01 -7.53E-01 -5.71E-01 -2.20E+00 -6.21E-01 -7.04E-01 -5.27E-01 -2.10E+00 -5.74E-01 -6.55E-01 -4.84E-01 -2.00E+00 -5.26E-01 -6.06E-01 -4.41E-01 -1.90E+00 -4.79E-01 -5.57E-01 -3.98E-01 -1.80E+00 -4.31E-01 -5.09E-01 -3.55E-01 -1.70E+00 -3.85E-01 -4.61E-01 -3.12E-01 -1.60E+00 -3.38E-01 -4.13E-01 -2.70E-01 -1.50E+00 -2.92E-01 -3.66E-01 -2.28E-01 -1.40E+00 -2.47E-01 -3.19E-01 -1.87E-01 -1.30E+00 -2.02E-01 -2.73E-01 -1.46E-01 -1.20E+00 -1.59E-01 -2.28E-01 -1.07E-01 -1.10E+00 -1.17E-01 -1.85E-01 -7.02E-02 -1.00E+00 -7.85E-02 -1.43E-01 -3.73E-02 -9.00E-01 -4.43E-02 -1.03E-01 -1.29E-02 -8.00E-01 -1.85E-02 -6.77E-02 -2.21E-03 -7.00E-01 -4.93E-03 -3.80E-02 -2.41E-04 -6.00E-01 -9.33E-04 -1.70E-02 -2.41E-05 -5.00E-01 -1.57E-04 -5.84E-03 -2.38E-06 -4.00E-01 -2.58E-05 -1.67E-03 -2.35E-07 -3.00E-01 -4.21E-06 -4.40E-04 -2.32E-08 -2.00E-01 -6.73E-07 -1.09E-04 -2.27E-09 -1.00E-01 -9.46E-08 -2.23E-05 -2.04E-10 0.00E+00 8.93E-26 1.03E-22 0.00E+00 1.00E-01 8.64E-12 1.27E-08 2.45E-13 2.00E-01 9.82E-12 1.60E-08 2.64E-13 3.00E-01 9.97E-12 1.68E-08 2.66E-13 4.00E-01 1.00E-11 1.71E-08 2.66E-13 5.00E-01 1.00E-11 1.71E-08 2.66E-13 6.00E-01 1.00E-11 1.71E-08 2.66E-13 7.00E-01 1.00E-11 1.71E-08 2.66E-13 8.00E-01 1.00E-11 1.71E-08 2.66E-13 9.00E-01 1.00E-11 1.71E-08 2.66E-13 1.00E+00 1.00E-11 1.71E-08 2.66E-13 1.20E+00 1.00E-11 1.71E-08 2.66E-13 1.40E+00 1.00E-11 1.71E-08 2.66E-13 1.60E+00 1.00E-11 1.71E-08 2.66E-13 1.80E+00 1.00E-11 1.71E-08 2.66E-13 2.00E+00 1.00E-11 1.71E-08 2.66E-13 2.20E+00 1.00E-11 1.71E-08 2.66E-13 2.40E+00 1.00E-11 1.71E-08 2.66E-13 2.60E+00 1.00E-11 1.71E-08 2.66E-13 2.80E+00 1.00E-11 1.71E-08 2.66E-13 3.00E+00 1.00E-11 1.71E-08 2.66E-13 3.20E+00 1.00E-11 1.71E-08 2.66E-13 3.30E+00 1.00E-11 1.71E-08 2.66E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.00E-11 1.71E-08 2.66E-13 -3.20E+00 1.00E-11 1.71E-08 2.66E-13 -3.10E+00 1.00E-11 1.71E-08 2.66E-13 -3.00E+00 1.00E-11 1.71E-08 2.66E-13 -2.90E+00 1.00E-11 1.71E-08 2.66E-13 -2.80E+00 1.00E-11 1.71E-08 2.66E-13 -2.70E+00 1.00E-11 1.71E-08 2.66E-13 -2.60E+00 1.00E-11 1.71E-08 2.66E-13 -2.50E+00 1.00E-11 1.71E-08 2.66E-13 -2.40E+00 1.00E-11 1.71E-08 2.66E-13 -2.30E+00 1.00E-11 1.71E-08 2.66E-13 -2.20E+00 1.00E-11 1.71E-08 2.66E-13 -2.10E+00 1.00E-11 1.71E-08 2.66E-13 -2.00E+00 1.00E-11 1.71E-08 2.66E-13 -1.90E+00 1.00E-11 1.71E-08 2.66E-13 -1.80E+00 1.00E-11 1.71E-08 2.66E-13 -1.70E+00 1.00E-11 1.71E-08 2.66E-13 -1.60E+00 1.00E-11 1.71E-08 2.66E-13 -1.50E+00 1.00E-11 1.71E-08 2.66E-13 -1.40E+00 1.00E-11 1.71E-08 2.66E-13 -1.30E+00 1.00E-11 1.71E-08 2.66E-13 -1.20E+00 1.00E-11 1.71E-08 2.66E-13 -1.10E+00 1.00E-11 1.71E-08 2.66E-13 -1.00E+00 1.00E-11 1.71E-08 2.66E-13 -9.00E-01 1.00E-11 1.71E-08 2.66E-13 -8.00E-01 1.00E-11 1.71E-08 2.66E-13 -7.00E-01 1.00E-11 1.71E-08 2.66E-13 -6.00E-01 1.00E-11 1.71E-08 2.66E-13 -5.00E-01 1.00E-11 1.71E-08 2.66E-13 -4.00E-01 1.00E-11 1.71E-08 2.66E-13 -3.00E-01 1.00E-11 1.71E-08 2.66E-13 -2.00E-01 1.00E-11 1.71E-08 2.66E-13 -1.00E-01 1.00E-11 1.71E-08 2.66E-13 0.00E+00 1.00E-11 1.71E-08 2.66E-13 | | [Ramp] | variable typ min max dV/dt_f 1.96V/52.3ns 1.76V/55ns 2.19V/53.5ns dV/dt_r 1.99V/361ns 1.78V/356ns 2.20V/358ns R_load = 1k | | End [Model] IOModel | | End [Component] 8K I2C EEPROM @3.3V | [End]