|************************************************************************ [IBIS Ver] 3.2 [File name] 24c08td_22v_rev_k.ibs |24c08=abbr chip name,td=TDFN,22v=2.2V Vcc [File Rev] 1.0 [Date] 10-February-2012 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C08 rev.K in TDFN package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.0 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 8K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 94.00m 80.00m 117.50m L_pkg 1.82nH 1.55nH 2.28nH C_pkg 0.11pF 0.097pF 0.138pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.63E-01 -5.11E-01 -4.16E-01 -2.10E+00 -4.26E-01 -4.73E-01 -3.79E-01 -2.00E+00 -3.88E-01 -4.35E-01 -3.42E-01 -1.90E+00 -3.51E-01 -3.97E-01 -3.06E-01 -1.80E+00 -3.13E-01 -3.60E-01 -2.70E-01 -1.70E+00 -2.77E-01 -3.23E-01 -2.34E-01 -1.60E+00 -2.40E-01 -2.86E-01 -1.99E-01 -1.50E+00 -2.04E-01 -2.50E-01 -1.64E-01 -1.40E+00 -1.69E-01 -2.15E-01 -1.30E-01 -1.30E+00 -1.35E-01 -1.80E-01 -9.73E-02 -1.20E+00 -1.02E-01 -1.46E-01 -6.62E-02 -1.10E+00 -7.14E-02 -1.14E-01 -3.83E-02 -1.00E+00 -4.39E-02 -8.41E-02 -1.63E-02 -9.00E-01 -2.19E-02 -5.69E-02 -4.19E-03 -8.00E-01 -7.93E-03 -3.41E-02 -7.03E-04 -7.50E-01 -4.22E-03 -2.48E-02 -2.77E-04 -7.00E-01 -2.11E-03 -1.72E-02 -1.14E-04 -6.50E-01 -1.02E-03 -1.13E-02 -5.26E-05 -6.00E-01 -4.83E-04 -7.14E-03 -2.88E-05 -5.50E-01 -2.30E-04 -4.32E-03 -1.91E-05 -5.00E-01 -1.11E-04 -2.53E-03 -1.46E-05 -4.50E-01 -5.57E-05 -1.46E-03 -1.21E-05 -4.00E-01 -2.96E-05 -8.27E-04 -1.03E-05 -3.50E-01 -1.69E-05 -4.65E-04 -8.76E-06 -3.00E-01 -1.05E-05 -2.59E-04 -7.35E-06 -2.50E-01 -6.96E-06 -1.42E-04 -5.99E-06 -2.00E-01 -4.74E-06 -7.68E-05 -4.66E-06 -1.50E-01 -3.14E-06 -3.97E-05 -3.35E-06 -1.00E-01 -1.83E-06 -1.87E-05 -2.07E-06 -5.00E-02 -6.67E-07 -6.61E-06 -8.18E-07 0.00E+00 5.89E-07 4.91E-07 5.70E-07 1.00E-01 2.58E-06 1.94E-06 2.94E-06 2.00E-01 4.46E-06 3.30E-06 5.20E-06 3.00E-01 6.26E-06 4.58E-06 7.35E-06 4.00E-01 7.95E-06 5.78E-06 9.38E-06 5.00E-01 9.55E-06 6.89E-06 1.13E-05 6.00E-01 1.11E-05 7.92E-06 1.31E-05 7.00E-01 1.25E-05 8.86E-06 1.48E-05 8.00E-01 1.38E-05 5.53E-07 1.64E-05 9.00E-01 1.50E-05 5.23E-07 1.79E-05 1.00E+00 1.60E-05 5.19E-07 1.92E-05 1.10E+00 6.21E-07 5.18E-07 2.05E-05 1.20E+00 6.21E-07 5.18E-07 2.17E-05 1.30E+00 6.21E-07 5.18E-07 2.27E-05 1.40E+00 6.21E-07 5.18E-07 6.03E-07 1.50E+00 6.21E-07 5.18E-07 6.03E-07 1.60E+00 6.21E-07 5.18E-07 6.03E-07 1.70E+00 6.21E-07 5.18E-07 6.03E-07 1.80E+00 6.21E-07 5.18E-07 6.03E-07 1.90E+00 6.21E-07 5.18E-07 6.03E-07 2.00E+00 6.21E-07 5.18E-07 6.03E-07 2.10E+00 6.21E-07 5.18E-07 6.03E-07 2.20E+00 6.21E-07 5.18E-07 6.03E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 6.21E-07 5.18E-07 6.03E-07 -2.10E+00 6.21E-07 5.18E-07 6.03E-07 -2.00E+00 6.21E-07 5.18E-07 6.03E-07 -1.90E+00 6.21E-07 5.18E-07 6.03E-07 -1.80E+00 6.21E-07 5.18E-07 6.03E-07 -1.70E+00 6.21E-07 5.18E-07 6.03E-07 -1.60E+00 6.21E-07 5.18E-07 6.03E-07 -1.50E+00 6.21E-07 5.18E-07 6.03E-07 -1.40E+00 6.21E-07 5.18E-07 6.03E-07 -1.30E+00 6.21E-07 5.18E-07 6.03E-07 -1.20E+00 6.21E-07 5.18E-07 6.03E-07 -1.10E+00 6.21E-07 5.18E-07 6.03E-07 -1.00E+00 6.21E-07 5.18E-07 6.03E-07 -9.00E-01 6.21E-07 5.18E-07 6.03E-07 -8.00E-01 6.21E-07 5.18E-07 6.03E-07 -7.00E-01 6.21E-07 5.18E-07 6.03E-07 -6.00E-01 6.21E-07 5.18E-07 6.03E-07 -5.00E-01 6.21E-07 5.18E-07 6.03E-07 -4.00E-01 6.21E-07 5.18E-07 6.03E-07 -3.00E-01 6.21E-07 5.18E-07 6.03E-07 -2.00E-01 6.21E-07 5.18E-07 6.03E-07 -1.00E-01 6.21E-07 5.18E-07 6.03E-07 0.00E+00 6.21E-07 5.18E-07 6.03E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -5.24E-01 -5.83E-01 -4.66E-01 -2.10E+00 -4.81E-01 -5.39E-01 -4.25E-01 -2.00E+00 -4.38E-01 -4.95E-01 -3.84E-01 -1.90E+00 -3.95E-01 -4.52E-01 -3.44E-01 -1.80E+00 -3.53E-01 -4.09E-01 -3.03E-01 -1.70E+00 -3.11E-01 -3.66E-01 -2.63E-01 -1.60E+00 -2.70E-01 -3.24E-01 -2.24E-01 -1.50E+00 -2.29E-01 -2.82E-01 -1.85E-01 -1.40E+00 -1.89E-01 -2.41E-01 -1.47E-01 -1.30E+00 -1.50E-01 -2.01E-01 -1.10E-01 -1.20E+00 -1.12E-01 -1.63E-01 -7.47E-02 -1.10E+00 -7.71E-02 -1.26E-01 -4.30E-02 -1.00E+00 -4.60E-02 -9.11E-02 -1.80E-02 -9.00E-01 -2.16E-02 -6.01E-02 -4.35E-03 -8.00E-01 -7.09E-03 -3.45E-02 -6.61E-04 -7.50E-01 -3.56E-03 -2.44E-02 -2.49E-04 -7.00E-01 -1.69E-03 -1.63E-02 -9.97E-05 -6.50E-01 -7.77E-04 -1.03E-02 -4.57E-05 -6.00E-01 -3.54E-04 -6.24E-03 -2.58E-05 -5.50E-01 -1.63E-04 -3.62E-03 -1.78E-05 -5.00E-01 -7.68E-05 -2.05E-03 -1.41E-05 -4.50E-01 -3.82E-05 -1.14E-03 -1.19E-05 -4.00E-01 -2.05E-05 -6.24E-04 -1.02E-05 -3.50E-01 -1.21E-05 -3.41E-04 -8.76E-06 -3.00E-01 -7.86E-06 -1.85E-04 -7.37E-06 -2.50E-01 -5.43E-06 -9.92E-05 -6.01E-06 -2.00E-01 -3.81E-06 -5.24E-05 -4.68E-06 -1.50E-01 -2.56E-06 -2.67E-05 -3.37E-06 -1.00E-01 -1.49E-06 -1.23E-05 -2.08E-06 -5.00E-02 -5.08E-07 -4.27E-06 -8.21E-07 0.00E+00 5.30E-07 4.58E-07 5.04E-07 1.00E-01 2.53E-06 1.81E-06 2.78E-06 2.00E-01 4.43E-06 3.07E-06 4.95E-06 3.00E-01 6.22E-06 4.26E-06 7.02E-06 4.00E-01 7.90E-06 5.37E-06 8.99E-06 5.00E-01 9.48E-06 6.40E-06 1.08E-05 6.00E-01 1.09E-05 7.35E-06 1.26E-05 7.00E-01 1.23E-05 8.13E-06 1.43E-05 8.00E-01 1.36E-05 4.84E-07 1.58E-05 9.00E-01 1.47E-05 4.84E-07 1.73E-05 1.00E+00 1.57E-05 4.84E-07 1.86E-05 1.10E+00 5.69E-07 4.84E-07 1.99E-05 1.20E+00 5.69E-07 4.84E-07 2.11E-05 1.30E+00 5.69E-07 4.84E-07 2.21E-05 1.40E+00 5.69E-07 4.84E-07 5.41E-07 1.50E+00 5.69E-07 4.84E-07 5.41E-07 1.60E+00 5.69E-07 4.84E-07 5.41E-07 1.70E+00 5.69E-07 4.84E-07 5.41E-07 1.80E+00 5.69E-07 4.84E-07 5.41E-07 1.90E+00 5.69E-07 4.84E-07 5.41E-07 2.00E+00 5.69E-07 4.84E-07 5.41E-07 2.10E+00 5.69E-07 4.84E-07 5.41E-07 2.20E+00 5.69E-07 4.84E-07 5.41E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 5.69E-07 4.84E-07 5.41E-07 -2.10E+00 5.69E-07 4.84E-07 5.41E-07 -2.00E+00 5.69E-07 4.84E-07 5.41E-07 -1.90E+00 5.69E-07 4.84E-07 5.41E-07 -1.80E+00 5.69E-07 4.84E-07 5.41E-07 -1.70E+00 5.69E-07 4.84E-07 5.41E-07 -1.60E+00 5.69E-07 4.84E-07 5.41E-07 -1.50E+00 5.69E-07 4.84E-07 5.41E-07 -1.40E+00 5.69E-07 4.84E-07 5.41E-07 -1.30E+00 5.69E-07 4.84E-07 5.41E-07 -1.20E+00 5.69E-07 4.84E-07 5.41E-07 -1.10E+00 5.69E-07 4.84E-07 5.41E-07 -1.00E+00 5.69E-07 4.84E-07 5.41E-07 -9.00E-01 5.69E-07 4.84E-07 5.41E-07 -8.00E-01 5.69E-07 4.84E-07 5.41E-07 -7.00E-01 5.69E-07 4.84E-07 5.41E-07 -6.00E-01 5.69E-07 4.84E-07 5.41E-07 -5.00E-01 5.69E-07 4.84E-07 5.41E-07 -4.00E-01 5.69E-07 4.84E-07 5.41E-07 -3.00E-01 5.69E-07 4.84E-07 5.41E-07 -2.00E-01 5.69E-07 4.84E-07 5.41E-07 -1.00E-01 5.69E-07 4.84E-07 5.41E-07 0.00E+00 5.69E-07 4.84E-07 5.41E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.61E-01 -5.10E-01 -3.97E-01 -2.10E+00 -4.23E-01 -4.72E-01 -3.63E-01 -2.00E+00 -3.86E-01 -4.33E-01 -3.28E-01 -1.90E+00 -3.48E-01 -3.95E-01 -2.94E-01 -1.80E+00 -3.11E-01 -3.58E-01 -2.60E-01 -1.70E+00 -2.74E-01 -3.21E-01 -2.26E-01 -1.60E+00 -2.38E-01 -2.84E-01 -1.93E-01 -1.50E+00 -2.02E-01 -2.47E-01 -1.60E-01 -1.40E+00 -1.66E-01 -2.12E-01 -1.28E-01 -1.30E+00 -1.32E-01 -1.77E-01 -9.64E-02 -1.20E+00 -9.91E-02 -1.43E-01 -6.67E-02 -1.10E+00 -6.83E-02 -1.11E-01 -3.96E-02 -1.00E+00 -4.10E-02 -8.04E-02 -1.76E-02 -9.00E-01 -1.94E-02 -5.33E-02 -4.65E-03 -8.00E-01 -6.47E-03 -3.08E-02 -7.31E-04 -7.50E-01 -3.27E-03 -2.19E-02 -2.66E-04 -7.00E-01 -1.56E-03 -1.47E-02 -9.53E-05 -6.50E-01 -7.17E-04 -9.39E-03 -3.39E-05 -6.00E-01 -3.24E-04 -5.71E-03 -1.20E-05 -5.50E-01 -1.45E-04 -3.33E-03 -4.27E-06 -5.00E-01 -6.46E-05 -1.89E-03 -1.51E-06 -4.50E-01 -2.88E-05 -1.06E-03 -5.37E-07 -4.00E-01 -1.28E-05 -5.81E-04 -1.90E-07 -3.50E-01 -5.67E-06 -3.17E-04 -6.74E-08 -3.00E-01 -2.51E-06 -1.71E-04 -2.39E-08 -2.50E-01 -1.10E-06 -9.16E-05 -8.43E-09 -2.00E-01 -4.80E-07 -4.78E-05 -2.96E-09 -1.50E-01 -2.03E-07 -2.40E-05 -1.02E-09 -1.00E-01 -7.92E-08 -1.10E-05 -3.30E-10 -5.00E-02 -2.44E-08 -3.87E-06 -8.64E-11 0.00E+00 -5.50E-28 -1.63E-26 -1.15E-27 1.00E-01 4.01E-12 4.33E-10 1.14E-14 2.00E-01 4.80E-12 5.62E-10 1.27E-14 3.00E-01 4.96E-12 6.00E-10 1.29E-14 4.00E-01 4.99E-12 6.11E-10 1.29E-14 5.00E-01 5.00E-12 6.15E-10 1.29E-14 6.00E-01 5.00E-12 6.16E-10 1.29E-14 7.00E-01 5.00E-12 6.16E-10 1.29E-14 8.00E-01 5.00E-12 6.16E-10 1.29E-14 9.00E-01 5.00E-12 6.16E-10 1.29E-14 1.00E+00 5.00E-12 6.16E-10 1.29E-14 1.10E+00 5.00E-12 6.16E-10 1.29E-14 1.20E+00 5.00E-12 6.16E-10 1.29E-14 1.30E+00 5.00E-12 6.16E-10 1.29E-14 1.40E+00 5.00E-12 6.16E-10 1.29E-14 1.50E+00 5.00E-12 6.16E-10 1.29E-14 1.60E+00 5.00E-12 6.16E-10 1.29E-14 1.70E+00 5.00E-12 6.16E-10 1.29E-14 1.80E+00 5.00E-12 6.16E-10 1.29E-14 1.90E+00 5.00E-12 6.16E-10 1.29E-14 2.00E+00 5.00E-12 6.16E-10 1.29E-14 2.10E+00 5.00E-12 6.16E-10 1.29E-14 2.20E+00 5.00E-12 6.16E-10 1.29E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 5.00E-12 6.16E-10 1.29E-14 -2.10E+00 5.00E-12 6.16E-10 1.29E-14 -2.00E+00 5.00E-12 6.16E-10 1.29E-14 -1.90E+00 5.00E-12 6.16E-10 1.29E-14 -1.80E+00 5.00E-12 6.16E-10 1.29E-14 -1.70E+00 5.00E-12 6.16E-10 1.29E-14 -1.60E+00 5.00E-12 6.16E-10 1.29E-14 -1.50E+00 5.00E-12 6.16E-10 1.29E-14 -1.40E+00 5.00E-12 6.16E-10 1.29E-14 -1.30E+00 5.00E-12 6.16E-10 1.29E-14 -1.20E+00 5.00E-12 6.16E-10 1.29E-14 -1.10E+00 5.00E-12 6.16E-10 1.29E-14 -1.00E+00 5.00E-12 6.16E-10 1.29E-14 -9.00E-01 5.00E-12 6.16E-10 1.29E-14 -8.00E-01 5.00E-12 6.16E-10 1.29E-14 -7.00E-01 5.00E-12 6.16E-10 1.29E-14 -6.00E-01 5.00E-12 6.16E-10 1.29E-14 -5.00E-01 5.00E-12 6.16E-10 1.29E-14 -4.00E-01 5.00E-12 6.16E-10 1.29E-14 -3.00E-01 5.00E-12 6.16E-10 1.29E-14 -2.00E-01 5.00E-12 6.16E-10 1.29E-14 -1.00E-01 5.00E-12 6.16E-10 1.29E-14 0.00E+00 5.00E-12 6.16E-10 1.29E-14 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.84E-01 -4.17E-01 -3.58E-01 -2.10E+00 -3.52E-01 -3.85E-01 -3.26E-01 -2.00E+00 -3.21E-01 -3.54E-01 -2.95E-01 -1.90E+00 -2.90E-01 -3.23E-01 -2.64E-01 -1.80E+00 -2.59E-01 -2.92E-01 -2.33E-01 -1.70E+00 -2.28E-01 -2.61E-01 -2.02E-01 -1.60E+00 -1.98E-01 -2.31E-01 -1.71E-01 -1.50E+00 -1.68E-01 -2.01E-01 -1.41E-01 -1.40E+00 -1.38E-01 -1.72E-01 -1.12E-01 -1.30E+00 -1.10E-01 -1.44E-01 -8.37E-02 -1.20E+00 -8.27E-02 -1.16E-01 -5.69E-02 -1.10E+00 -5.72E-02 -8.99E-02 -3.29E-02 -1.00E+00 -3.46E-02 -6.53E-02 -1.40E-02 -9.00E-01 -1.68E-02 -4.34E-02 -3.62E-03 -8.00E-01 -5.90E-03 -2.53E-02 -6.39E-04 -7.50E-01 -3.11E-03 -1.81E-02 -2.74E-04 -7.00E-01 -1.55E-03 -1.24E-02 -1.33E-04 -6.50E-01 -7.59E-04 -8.03E-03 -7.78E-05 -6.00E-01 -3.72E-04 -4.99E-03 -5.48E-05 -5.50E-01 -1.88E-04 -2.99E-03 -4.39E-05 -5.00E-01 -1.01E-04 -1.75E-03 -3.75E-05 -4.50E-01 -5.91E-05 -1.00E-03 -3.28E-05 -4.00E-01 -3.82E-05 -5.72E-04 -2.86E-05 -3.50E-01 -2.69E-05 -3.24E-04 -2.48E-05 -3.00E-01 -2.01E-05 -1.83E-04 -2.10E-05 -2.50E-01 -1.54E-05 -1.03E-04 -1.73E-05 -2.00E-01 -1.16E-05 -5.72E-05 -1.37E-05 -1.50E-01 -8.36E-06 -3.08E-05 -1.01E-05 -1.00E-01 -5.32E-06 -1.52E-05 -6.57E-06 -5.00E-02 -2.43E-06 -5.69E-06 -3.08E-06 0.00E+00 4.40E-07 3.94E-07 4.38E-07 1.00E-01 6.12E-06 3.88E-06 8.01E-06 2.00E-01 1.16E-05 7.19E-06 1.53E-05 3.00E-01 1.67E-05 1.03E-05 2.22E-05 4.00E-01 2.17E-05 1.33E-05 2.88E-05 5.00E-01 2.64E-05 1.61E-05 3.51E-05 6.00E-01 3.09E-05 1.87E-05 4.11E-05 7.00E-01 3.51E-05 2.10E-05 4.67E-05 8.00E-01 3.91E-05 5.13E-07 5.21E-05 9.00E-01 4.29E-05 5.13E-07 5.72E-05 1.00E+00 4.64E-05 5.13E-07 6.19E-05 1.10E+00 4.96E-05 5.13E-07 6.64E-05 1.20E+00 6.14E-07 5.13E-07 7.06E-05 1.30E+00 6.14E-07 5.13E-07 7.45E-05 1.40E+00 6.14E-07 5.13E-07 7.81E-05 1.50E+00 6.14E-07 5.13E-07 6.07E-07 1.60E+00 6.14E-07 5.13E-07 6.07E-07 1.70E+00 6.14E-07 5.13E-07 6.07E-07 1.80E+00 6.14E-07 5.13E-07 6.07E-07 1.90E+00 6.14E-07 5.13E-07 6.07E-07 2.00E+00 6.14E-07 5.13E-07 6.07E-07 2.10E+00 6.14E-07 5.13E-07 6.07E-07 2.20E+00 6.14E-07 5.13E-07 6.07E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 6.14E-07 5.13E-07 6.07E-07 -2.10E+00 6.14E-07 5.13E-07 6.07E-07 -2.00E+00 6.14E-07 5.13E-07 6.07E-07 -1.90E+00 6.14E-07 5.13E-07 6.07E-07 -1.80E+00 6.14E-07 5.13E-07 6.07E-07 -1.70E+00 6.14E-07 5.13E-07 6.07E-07 -1.60E+00 6.14E-07 5.13E-07 6.07E-07 -1.50E+00 6.14E-07 5.13E-07 6.07E-07 -1.40E+00 6.14E-07 5.13E-07 6.07E-07 -1.30E+00 6.14E-07 5.13E-07 6.07E-07 -1.20E+00 6.14E-07 5.13E-07 6.07E-07 -1.10E+00 6.14E-07 5.13E-07 6.07E-07 -1.00E+00 6.14E-07 5.13E-07 6.07E-07 -9.00E-01 6.14E-07 5.13E-07 6.07E-07 -8.00E-01 6.14E-07 5.13E-07 6.07E-07 -7.00E-01 6.14E-07 5.13E-07 6.07E-07 -6.00E-01 6.14E-07 5.13E-07 6.07E-07 -5.00E-01 6.14E-07 5.13E-07 6.07E-07 -4.00E-01 6.14E-07 5.13E-07 6.07E-07 -3.00E-01 6.14E-07 5.13E-07 6.07E-07 -2.00E-01 6.14E-07 5.13E-07 6.07E-07 -1.00E-01 6.14E-07 5.13E-07 6.07E-07 0.00E+00 6.14E-07 5.13E-07 6.07E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -1.08E-03 -6.18E-04 -1.29E-03 -2.10E+00 -1.19E-03 -6.76E-04 -1.44E-03 -2.00E+00 -1.33E-03 -7.44E-04 -1.61E-03 -1.90E+00 -1.50E-03 -8.25E-04 -1.83E-03 -1.80E+00 -1.70E-03 -9.22E-04 -2.11E-03 -1.70E+00 -1.97E-03 -1.04E-03 -2.49E-03 -1.60E+00 -2.32E-03 -1.18E-03 -3.00E-03 -1.50E+00 -2.78E-03 -1.35E-03 -3.73E-03 -1.40E+00 -3.40E-03 -1.56E-03 -4.81E-03 -1.30E+00 -4.23E-03 -1.80E-03 -6.50E-03 -1.20E+00 -5.37E-03 -2.09E-03 -9.19E-03 -1.10E+00 -6.88E-03 -2.41E-03 -1.36E-02 -1.00E+00 -8.94E-03 -2.79E-03 -2.12E-02 -9.50E-01 -1.03E-02 -3.00E-03 -2.68E-02 -9.00E-01 -1.21E-02 -3.23E-03 -3.26E-02 -8.50E-01 -1.43E-02 -3.49E-03 -3.62E-02 -8.00E-01 -1.68E-02 -3.80E-03 -3.70E-02 -7.50E-01 -1.91E-02 -4.16E-03 -3.61E-02 -7.00E-01 -2.03E-02 -4.59E-03 -3.44E-02 -6.50E-01 -2.01E-02 -5.08E-03 -3.24E-02 -6.00E-01 -1.91E-02 -5.57E-03 -3.02E-02 -5.50E-01 -1.77E-02 -5.97E-03 -2.79E-02 -5.00E-01 -1.61E-02 -6.11E-03 -2.54E-02 -4.50E-01 -1.45E-02 -5.92E-03 -2.29E-02 -4.00E-01 -1.29E-02 -5.45E-03 -2.04E-02 -3.50E-01 -1.12E-02 -4.82E-03 -1.78E-02 -3.00E-01 -9.61E-03 -4.10E-03 -1.53E-02 -2.50E-01 -7.99E-03 -3.37E-03 -1.27E-02 -2.00E-01 -6.37E-03 -2.63E-03 -1.02E-02 -1.50E-01 -4.76E-03 -1.92E-03 -7.62E-03 -1.00E-01 -3.16E-03 -1.24E-03 -5.08E-03 -5.00E-02 -1.57E-03 -5.98E-04 -2.54E-03 0.00E+00 -6.92E-20 -3.41E-19 2.35E-21 1.00E-01 2.65E-03 1.05E-03 3.84E-03 2.00E-01 5.05E-03 1.90E-03 7.45E-03 3.00E-01 7.19E-03 2.57E-03 1.08E-02 4.00E-01 9.08E-03 3.06E-03 1.39E-02 5.00E-01 1.07E-02 3.37E-03 1.68E-02 6.00E-01 1.21E-02 3.53E-03 1.94E-02 7.00E-01 1.33E-02 3.62E-03 2.18E-02 8.00E-01 1.42E-02 3.70E-03 2.39E-02 9.00E-01 1.49E-02 3.77E-03 2.58E-02 1.00E+00 1.53E-02 3.83E-03 2.74E-02 1.10E+00 1.57E-02 3.89E-03 2.87E-02 1.20E+00 1.60E-02 3.94E-03 2.99E-02 1.30E+00 1.62E-02 3.99E-03 3.07E-02 1.40E+00 1.64E-02 4.03E-03 3.13E-02 1.50E+00 1.66E-02 4.08E-03 3.17E-02 1.60E+00 1.67E-02 4.12E-03 3.20E-02 1.70E+00 1.68E-02 4.16E-03 3.23E-02 1.80E+00 1.70E-02 4.19E-03 3.25E-02 1.90E+00 1.71E-02 4.23E-03 3.26E-02 2.00E+00 1.72E-02 4.26E-03 3.28E-02 2.10E+00 1.72E-02 4.30E-03 3.29E-02 2.20E+00 1.73E-02 4.33E-03 3.30E-02 2.30E+00 1.74E-02 4.36E-03 3.31E-02 2.40E+00 1.75E-02 4.39E-03 3.32E-02 2.50E+00 1.75E-02 4.42E-03 3.33E-02 2.60E+00 1.76E-02 4.45E-03 3.33E-02 2.70E+00 1.77E-02 4.48E-03 3.34E-02 2.80E+00 1.77E-02 4.50E-03 3.35E-02 2.90E+00 1.78E-02 4.53E-03 3.35E-02 3.00E+00 1.78E-02 4.56E-03 3.36E-02 3.10E+00 1.79E-02 4.58E-03 3.36E-02 3.20E+00 1.79E-02 4.61E-03 3.37E-02 3.30E+00 1.80E-02 4.64E-03 3.37E-02 3.40E+00 1.80E-02 4.66E-03 3.38E-02 3.50E+00 1.81E-02 4.69E-03 3.38E-02 3.60E+00 1.81E-02 4.71E-03 3.39E-02 3.70E+00 1.82E-02 4.73E-03 3.39E-02 3.80E+00 1.82E-02 4.76E-03 3.40E-02 3.90E+00 1.82E-02 4.78E-03 3.40E-02 4.00E+00 1.83E-02 4.81E-03 3.41E-02 4.10E+00 1.83E-02 4.83E-03 3.41E-02 4.20E+00 1.84E-02 4.85E-03 3.41E-02 4.30E+00 1.84E-02 4.88E-03 3.42E-02 4.40E+00 1.84E-02 4.90E-03 3.42E-02 | [GND_clamp] | -2.20E+00 -9.63E-01 -9.88E-01 -9.57E-01 -2.10E+00 -8.67E-01 -8.93E-01 -8.60E-01 -2.00E+00 -7.72E-01 -8.00E-01 -7.63E-01 -1.90E+00 -6.77E-01 -7.08E-01 -6.67E-01 -1.80E+00 -5.83E-01 -6.18E-01 -5.71E-01 -1.70E+00 -4.91E-01 -5.31E-01 -4.76E-01 -1.60E+00 -4.02E-01 -4.50E-01 -3.84E-01 -1.50E+00 -3.19E-01 -3.77E-01 -2.94E-01 -1.40E+00 -2.47E-01 -3.17E-01 -2.12E-01 -1.30E+00 -1.94E-01 -2.68E-01 -1.49E-01 -1.20E+00 -1.51E-01 -2.24E-01 -1.06E-01 -1.10E+00 -1.13E-01 -1.82E-01 -6.92E-02 -1.00E+00 -7.61E-02 -1.42E-01 -3.66E-02 -9.00E-01 -4.37E-02 -1.04E-01 -1.21E-02 -8.00E-01 -1.84E-02 -6.96E-02 -1.81E-03 -7.50E-01 -9.97E-03 -5.40E-02 -5.60E-04 -7.00E-01 -4.72E-03 -3.99E-02 -1.65E-04 -6.50E-01 -2.00E-03 -2.78E-02 -4.78E-05 -6.00E-01 -7.97E-04 -1.80E-02 -1.38E-05 -5.50E-01 -3.08E-04 -1.08E-02 -3.98E-06 -5.00E-01 -1.17E-04 -6.03E-03 -1.15E-06 -4.50E-01 -4.44E-05 -3.17E-03 -3.31E-07 -4.00E-01 -1.68E-05 -1.60E-03 -9.52E-08 -3.50E-01 -6.35E-06 -7.91E-04 -2.74E-08 -3.00E-01 -2.40E-06 -3.84E-04 -7.90E-09 -2.50E-01 -9.01E-07 -1.84E-04 -2.27E-09 -2.00E-01 -3.36E-07 -8.64E-05 -6.52E-10 -1.50E-01 -1.23E-07 -3.92E-05 -1.85E-10 -1.00E-01 -4.20E-08 -1.63E-05 -5.00E-11 -5.00E-02 -1.15E-08 -5.32E-06 -1.12E-11 0.00E+00 1.99E-28 0.00E+00 0.00E+00 1.00E-01 8.57E-12 9.25E-09 7.58E-14 2.00E-01 9.80E-12 1.14E-08 8.21E-14 3.00E-01 9.97E-12 1.19E-08 8.25E-14 4.00E-01 1.00E-11 1.20E-08 8.26E-14 5.00E-01 1.00E-11 1.20E-08 8.26E-14 6.00E-01 1.00E-11 1.21E-08 8.26E-14 7.00E-01 1.00E-11 1.21E-08 8.26E-14 8.00E-01 1.00E-11 1.21E-08 8.26E-14 9.00E-01 1.00E-11 1.21E-08 8.26E-14 1.00E+00 1.00E-11 1.21E-08 8.26E-14 1.10E+00 1.00E-11 1.21E-08 8.26E-14 1.20E+00 1.00E-11 1.21E-08 8.26E-14 1.30E+00 1.00E-11 1.21E-08 8.26E-14 1.40E+00 1.00E-11 1.21E-08 8.26E-14 1.50E+00 1.00E-11 1.21E-08 8.26E-14 1.60E+00 1.00E-11 1.21E-08 8.26E-14 1.70E+00 1.00E-11 1.21E-08 8.26E-14 1.80E+00 1.00E-11 1.21E-08 8.26E-14 1.90E+00 1.00E-11 1.21E-08 8.26E-14 2.00E+00 1.00E-11 1.21E-08 8.26E-14 2.10E+00 1.00E-11 1.21E-08 8.26E-14 2.20E+00 1.00E-11 1.21E-08 8.26E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.00E-11 1.21E-08 8.26E-14 -2.10E+00 1.00E-11 1.21E-08 8.26E-14 -2.00E+00 1.00E-11 1.21E-08 8.26E-14 -1.90E+00 1.00E-11 1.21E-08 8.26E-14 -1.80E+00 1.00E-11 1.21E-08 8.26E-14 -1.70E+00 1.00E-11 1.21E-08 8.26E-14 -1.60E+00 1.00E-11 1.21E-08 8.26E-14 -1.50E+00 1.00E-11 1.21E-08 8.26E-14 -1.40E+00 1.00E-11 1.21E-08 8.26E-14 -1.30E+00 1.00E-11 1.21E-08 8.26E-14 -1.20E+00 1.00E-11 1.21E-08 8.26E-14 -1.10E+00 1.00E-11 1.21E-08 8.26E-14 -1.00E+00 1.00E-11 1.21E-08 8.26E-14 -9.00E-01 1.00E-11 1.21E-08 8.26E-14 -8.00E-01 1.00E-11 1.21E-08 8.26E-14 -7.00E-01 1.00E-11 1.21E-08 8.26E-14 -6.00E-01 1.00E-11 1.21E-08 8.26E-14 -5.00E-01 1.00E-11 1.21E-08 8.26E-14 -4.00E-01 1.00E-11 1.21E-08 8.26E-14 -3.00E-01 1.00E-11 1.21E-08 8.26E-14 -2.00E-01 1.00E-11 1.21E-08 8.26E-14 -1.00E-01 1.00E-11 1.21E-08 8.26E-14 0.00E+00 1.00E-11 1.21E-08 8.26E-14 | | [Ramp] | variable typ min max dV/dt_f 1.30V/55.5ns 990mV/86.75ns 1.6V/46.8ns dV/dt_r 1.31V/358ns 1.00V/359ns .63V/354ns R_load = 1k | | End [Model] IOModel | | End [Component] 8K I2C EEPROM @2.2V | [End]