|************************************************************************ [IBIS Ver] 3.2 [File name] 24c08p_50v_rev_k.ibs |24c08=abbr chip name,p=PDIP,50v=5.0V Vcc [File Rev] 1.0 [Date] 16-December-2011 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C08 rev.K in PDIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.0 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 8K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.55E+00 -1.58E+00 -1.53E+00 -4.50E+00 -1.36E+00 -1.39E+00 -1.33E+00 -4.00E+00 -1.16E+00 -1.19E+00 -1.13E+00 -3.50E+00 -9.65E-01 -9.97E-01 -9.36E-01 -3.00E+00 -7.71E-01 -8.05E-01 -7.40E-01 -2.50E+00 -5.78E-01 -6.14E-01 -5.46E-01 -2.00E+00 -3.89E-01 -4.27E-01 -3.55E-01 -1.50E+00 -2.05E-01 -2.46E-01 -1.69E-01 -1.40E+00 -1.70E-01 -2.11E-01 -1.34E-01 -1.30E+00 -1.36E-01 -1.77E-01 -9.98E-02 -1.20E+00 -1.03E-01 -1.44E-01 -6.75E-02 -1.10E+00 -7.19E-02 -1.13E-01 -3.87E-02 -1.00E+00 -4.43E-02 -8.34E-02 -1.62E-02 -9.50E-01 -3.24E-02 -6.96E-02 -8.69E-03 -9.00E-01 -2.21E-02 -5.67E-02 -4.05E-03 -8.50E-01 -1.40E-02 -4.48E-02 -1.70E-03 -8.00E-01 -8.07E-03 -3.41E-02 -6.72E-04 -7.50E-01 -4.30E-03 -2.49E-02 -2.65E-04 -7.00E-01 -2.15E-03 -1.73E-02 -1.09E-04 -6.50E-01 -1.04E-03 -1.15E-02 -5.03E-05 -6.00E-01 -4.92E-04 -7.25E-03 -2.75E-05 -5.50E-01 -2.33E-04 -4.40E-03 -1.83E-05 -5.00E-01 -1.12E-04 -2.59E-03 -1.40E-05 -4.50E-01 -5.57E-05 -1.49E-03 -1.16E-05 -4.00E-01 -2.91E-05 -8.46E-04 -9.82E-06 -3.50E-01 -1.63E-05 -4.76E-04 -8.35E-06 -3.00E-01 -9.83E-06 -2.65E-04 -6.99E-06 -2.50E-01 -6.34E-06 -1.46E-04 -5.68E-06 -2.00E-01 -4.21E-06 -7.86E-05 -4.40E-06 -1.50E-01 -2.72E-06 -4.07E-05 -3.14E-06 -1.00E-01 -1.52E-06 -1.91E-05 -1.91E-06 -5.00E-02 -4.81E-07 -6.74E-06 -7.04E-07 0.00E+00 5.28E-07 4.52E-07 5.12E-07 2.00E-01 4.43E-06 3.32E-06 5.05E-06 4.00E-01 7.98E-06 5.93E-06 9.18E-06 6.00E-01 1.12E-05 8.27E-06 1.29E-05 8.00E-01 1.40E-05 1.04E-05 1.62E-05 1.00E+00 1.65E-05 1.22E-05 1.91E-05 1.20E+00 1.86E-05 1.37E-05 2.16E-05 1.40E+00 2.04E-05 1.50E-05 2.37E-05 1.60E+00 2.18E-05 1.60E-05 2.54E-05 1.80E+00 2.28E-05 1.66E-05 2.67E-05 2.00E+00 2.35E-05 1.70E-05 2.76E-05 2.10E+00 2.37E-05 1.71E-05 2.79E-05 2.20E+00 2.38E-05 1.72E-05 2.81E-05 2.30E+00 2.39E-05 1.69E-05 2.83E-05 2.40E+00 2.40E-05 6.09E-07 2.84E-05 2.50E+00 2.40E-05 5.92E-07 2.84E-05 2.60E+00 2.34E-05 5.86E-07 2.85E-05 2.70E+00 6.34E-07 5.83E-07 2.86E-05 2.80E+00 6.28E-07 5.82E-07 2.86E-05 2.90E+00 6.27E-07 5.81E-07 2.86E-05 3.00E+00 6.27E-07 5.81E-07 6.00E-07 3.10E+00 6.27E-07 5.80E-07 6.00E-07 3.20E+00 6.27E-07 5.80E-07 6.00E-07 3.30E+00 6.27E-07 5.80E-07 6.00E-07 3.40E+00 6.27E-07 5.80E-07 6.00E-07 3.50E+00 6.27E-07 5.80E-07 6.00E-07 3.60E+00 6.27E-07 5.80E-07 6.00E-07 3.70E+00 6.27E-07 5.80E-07 6.00E-07 3.80E+00 6.27E-07 5.80E-07 6.00E-07 3.90E+00 6.27E-07 5.80E-07 6.00E-07 4.00E+00 6.27E-07 5.80E-07 6.00E-07 4.50E+00 6.27E-07 5.80E-07 6.00E-07 5.00E+00 6.27E-07 5.80E-07 6.00E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 6.27E-07 5.80E-07 6.00E-07 -4.90E+00 6.27E-07 5.80E-07 6.00E-07 -4.80E+00 6.27E-07 5.80E-07 6.00E-07 -4.70E+00 6.27E-07 5.80E-07 6.00E-07 -4.60E+00 6.27E-07 5.80E-07 6.00E-07 -4.50E+00 6.27E-07 5.80E-07 6.00E-07 -4.40E+00 6.27E-07 5.80E-07 6.00E-07 -4.30E+00 6.27E-07 5.80E-07 6.00E-07 -4.20E+00 6.27E-07 5.80E-07 6.00E-07 -4.10E+00 6.27E-07 5.80E-07 6.00E-07 -4.00E+00 6.27E-07 5.80E-07 6.00E-07 -3.90E+00 6.27E-07 5.80E-07 6.00E-07 -3.80E+00 6.27E-07 5.80E-07 6.00E-07 -3.70E+00 6.27E-07 5.80E-07 6.00E-07 -3.60E+00 6.27E-07 5.80E-07 6.00E-07 -3.50E+00 6.27E-07 5.80E-07 6.00E-07 -3.40E+00 6.27E-07 5.80E-07 6.00E-07 -3.30E+00 6.27E-07 5.80E-07 6.00E-07 -3.20E+00 6.27E-07 5.80E-07 6.00E-07 -3.10E+00 6.27E-07 5.80E-07 6.00E-07 -3.00E+00 6.27E-07 5.80E-07 6.00E-07 -2.90E+00 6.27E-07 5.80E-07 6.00E-07 -2.80E+00 6.27E-07 5.80E-07 6.00E-07 -2.70E+00 6.27E-07 5.80E-07 6.00E-07 -2.60E+00 6.27E-07 5.80E-07 6.00E-07 -2.50E+00 6.27E-07 5.80E-07 6.00E-07 -2.40E+00 6.27E-07 5.80E-07 6.00E-07 -2.30E+00 6.27E-07 5.80E-07 6.00E-07 -2.20E+00 6.27E-07 5.80E-07 6.00E-07 -2.10E+00 6.27E-07 5.80E-07 6.00E-07 -2.00E+00 6.27E-07 5.80E-07 6.00E-07 -1.90E+00 6.27E-07 5.80E-07 6.00E-07 -1.80E+00 6.27E-07 5.80E-07 6.00E-07 -1.70E+00 6.27E-07 5.80E-07 6.00E-07 -1.60E+00 6.27E-07 5.80E-07 6.00E-07 -1.50E+00 6.27E-07 5.80E-07 6.00E-07 -1.40E+00 6.27E-07 5.80E-07 6.00E-07 -1.30E+00 6.27E-07 5.80E-07 6.00E-07 -1.20E+00 6.27E-07 5.80E-07 6.00E-07 -1.10E+00 6.27E-07 5.80E-07 6.00E-07 -1.00E+00 6.27E-07 5.80E-07 6.00E-07 -9.00E-01 6.27E-07 5.80E-07 6.00E-07 -8.00E-01 6.27E-07 5.80E-07 6.00E-07 -7.00E-01 6.27E-07 5.80E-07 6.00E-07 -6.00E-01 6.27E-07 5.80E-07 6.00E-07 -5.00E-01 6.27E-07 5.80E-07 6.00E-07 -4.00E-01 6.27E-07 5.80E-07 6.00E-07 -3.00E-01 6.27E-07 5.80E-07 6.00E-07 -2.00E-01 6.27E-07 5.80E-07 6.00E-07 -1.00E-01 6.27E-07 5.80E-07 6.00E-07 0.00E+00 6.27E-07 5.80E-07 6.00E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.62E+00 -1.90E+00 -1.43E+00 -4.50E+00 -1.41E+00 -1.66E+00 -1.25E+00 -4.00E+00 -1.21E+00 -1.43E+00 -1.06E+00 -3.50E+00 -1.01E+00 -1.20E+00 -8.80E-01 -3.00E+00 -8.03E-01 -9.65E-01 -6.97E-01 -2.50E+00 -6.02E-01 -7.35E-01 -5.15E-01 -2.00E+00 -4.04E-01 -5.09E-01 -3.35E-01 -1.50E+00 -2.12E-01 -2.91E-01 -1.61E-01 -1.40E+00 -1.75E-01 -2.49E-01 -1.28E-01 -1.30E+00 -1.39E-01 -2.08E-01 -9.57E-02 -1.20E+00 -1.05E-01 -1.68E-01 -6.52E-02 -1.10E+00 -7.27E-02 -1.30E-01 -3.77E-02 -1.00E+00 -4.40E-02 -9.49E-02 -1.58E-02 -9.50E-01 -3.16E-02 -7.84E-02 -8.46E-03 -9.00E-01 -2.11E-02 -6.30E-02 -3.88E-03 -8.50E-01 -1.29E-02 -4.90E-02 -1.58E-03 -8.00E-01 -7.19E-03 -3.65E-02 -6.03E-04 -7.50E-01 -3.67E-03 -2.60E-02 -2.31E-04 -7.00E-01 -1.76E-03 -1.75E-02 -9.41E-05 -6.50E-01 -8.18E-04 -1.12E-02 -4.43E-05 -6.00E-01 -3.75E-04 -6.82E-03 -2.56E-05 -5.50E-01 -1.73E-04 -3.99E-03 -1.81E-05 -5.00E-01 -8.17E-05 -2.27E-03 -1.45E-05 -4.50E-01 -4.03E-05 -1.27E-03 -1.23E-05 -4.00E-01 -2.14E-05 -7.00E-04 -1.07E-05 -3.50E-01 -1.24E-05 -3.84E-04 -9.21E-06 -3.00E-01 -7.97E-06 -2.08E-04 -7.81E-06 -2.50E-01 -5.49E-06 -1.12E-04 -6.45E-06 -2.00E-01 -3.91E-06 -5.93E-05 -5.12E-06 -1.50E-01 -2.73E-06 -3.02E-05 -3.80E-06 -1.00E-01 -1.74E-06 -1.41E-05 -2.51E-06 -5.00E-02 -8.45E-07 -5.12E-06 -1.24E-06 0.00E+00 4.77E-07 3.97E-07 4.59E-07 2.00E-01 4.43E-06 3.01E-06 5.17E-06 4.00E-01 8.03E-06 5.40E-06 9.43E-06 6.00E-01 1.13E-05 7.58E-06 1.33E-05 8.00E-01 1.42E-05 9.54E-06 1.66E-05 1.00E+00 1.67E-05 1.13E-05 1.96E-05 1.20E+00 1.88E-05 1.28E-05 2.20E-05 1.40E+00 2.06E-05 1.41E-05 2.41E-05 1.60E+00 2.20E-05 1.52E-05 2.56E-05 1.80E+00 2.30E-05 1.60E-05 2.67E-05 2.00E+00 2.36E-05 1.66E-05 2.74E-05 2.10E+00 2.38E-05 1.68E-05 2.76E-05 2.20E+00 2.39E-05 1.68E-05 2.77E-05 2.30E+00 2.40E-05 5.69E-07 2.78E-05 2.40E+00 2.41E-05 5.58E-07 2.79E-05 2.50E+00 2.40E-05 5.53E-07 2.79E-05 2.60E+00 2.30E-05 5.50E-07 2.80E-05 2.70E+00 6.37E-07 5.48E-07 2.80E-05 2.80E+00 5.88E-07 5.47E-07 2.79E-05 2.90E+00 5.78E-07 5.47E-07 2.70E-05 3.00E+00 5.76E-07 5.46E-07 8.16E-07 3.10E+00 5.75E-07 5.46E-07 5.81E-07 3.20E+00 5.75E-07 5.46E-07 5.51E-07 3.30E+00 5.75E-07 5.46E-07 5.46E-07 3.40E+00 5.75E-07 5.46E-07 5.45E-07 3.50E+00 5.75E-07 5.46E-07 5.45E-07 3.60E+00 5.75E-07 5.46E-07 5.45E-07 3.70E+00 5.75E-07 5.46E-07 5.45E-07 3.80E+00 5.75E-07 5.46E-07 5.45E-07 3.90E+00 5.75E-07 5.46E-07 5.45E-07 4.00E+00 5.75E-07 5.46E-07 5.45E-07 4.50E+00 5.75E-07 5.46E-07 5.45E-07 5.00E+00 5.75E-07 5.46E-07 5.45E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 5.75E-07 5.46E-07 5.45E-07 -4.90E+00 5.75E-07 5.46E-07 5.45E-07 -4.80E+00 5.75E-07 5.46E-07 5.45E-07 -4.70E+00 5.75E-07 5.46E-07 5.45E-07 -4.60E+00 5.75E-07 5.46E-07 5.45E-07 -4.50E+00 5.75E-07 5.46E-07 5.45E-07 -4.40E+00 5.75E-07 5.46E-07 5.45E-07 -4.30E+00 5.75E-07 5.46E-07 5.45E-07 -4.20E+00 5.75E-07 5.46E-07 5.45E-07 -4.10E+00 5.75E-07 5.46E-07 5.45E-07 -4.00E+00 5.75E-07 5.46E-07 5.45E-07 -3.90E+00 5.75E-07 5.46E-07 5.45E-07 -3.80E+00 5.75E-07 5.46E-07 5.45E-07 -3.70E+00 5.75E-07 5.46E-07 5.45E-07 -3.60E+00 5.75E-07 5.46E-07 5.45E-07 -3.50E+00 5.75E-07 5.46E-07 5.45E-07 -3.40E+00 5.75E-07 5.46E-07 5.45E-07 -3.30E+00 5.75E-07 5.46E-07 5.45E-07 -3.20E+00 5.75E-07 5.46E-07 5.45E-07 -3.10E+00 5.75E-07 5.46E-07 5.45E-07 -3.00E+00 5.75E-07 5.46E-07 5.45E-07 -2.90E+00 5.75E-07 5.46E-07 5.45E-07 -2.80E+00 5.75E-07 5.46E-07 5.45E-07 -2.70E+00 5.75E-07 5.46E-07 5.45E-07 -2.60E+00 5.75E-07 5.46E-07 5.45E-07 -2.50E+00 5.75E-07 5.46E-07 5.45E-07 -2.40E+00 5.75E-07 5.46E-07 5.45E-07 -2.30E+00 5.75E-07 5.46E-07 5.45E-07 -2.20E+00 5.75E-07 5.46E-07 5.45E-07 -2.10E+00 5.75E-07 5.46E-07 5.45E-07 -2.00E+00 5.75E-07 5.46E-07 5.45E-07 -1.90E+00 5.75E-07 5.46E-07 5.45E-07 -1.80E+00 5.75E-07 5.46E-07 5.45E-07 -1.70E+00 5.75E-07 5.46E-07 5.45E-07 -1.60E+00 5.75E-07 5.46E-07 5.45E-07 -1.50E+00 5.75E-07 5.46E-07 5.45E-07 -1.40E+00 5.75E-07 5.46E-07 5.45E-07 -1.30E+00 5.75E-07 5.46E-07 5.45E-07 -1.20E+00 5.75E-07 5.46E-07 5.45E-07 -1.10E+00 5.75E-07 5.46E-07 5.45E-07 -1.00E+00 5.75E-07 5.46E-07 5.45E-07 -9.00E-01 5.75E-07 5.46E-07 5.45E-07 -8.00E-01 5.75E-07 5.46E-07 5.45E-07 -7.00E-01 5.75E-07 5.46E-07 5.45E-07 -6.00E-01 5.75E-07 5.46E-07 5.45E-07 -5.00E-01 5.75E-07 5.46E-07 5.45E-07 -4.00E-01 5.75E-07 5.46E-07 5.45E-07 -3.00E-01 5.75E-07 5.46E-07 5.45E-07 -2.00E-01 5.75E-07 5.46E-07 5.45E-07 -1.00E-01 5.75E-07 5.46E-07 5.45E-07 0.00E+00 5.75E-07 5.46E-07 5.45E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.43E+00 -1.44E+00 -1.38E+00 -4.50E+00 -1.25E+00 -1.26E+00 -1.20E+00 -4.00E+00 -1.07E+00 -1.09E+00 -1.03E+00 -3.50E+00 -8.96E-01 -9.14E-01 -8.53E-01 -3.00E+00 -7.18E-01 -7.41E-01 -6.79E-01 -2.50E+00 -5.42E-01 -5.69E-01 -5.05E-01 -2.00E+00 -3.68E-01 -4.00E-01 -3.34E-01 -1.50E+00 -1.98E-01 -2.35E-01 -1.66E-01 -1.40E+00 -1.65E-01 -2.03E-01 -1.34E-01 -1.30E+00 -1.33E-01 -1.71E-01 -1.02E-01 -1.20E+00 -1.02E-01 -1.41E-01 -7.20E-02 -1.10E+00 -7.22E-02 -1.11E-01 -4.39E-02 -1.00E+00 -4.51E-02 -8.28E-02 -2.01E-02 -9.50E-01 -3.30E-02 -6.94E-02 -1.11E-02 -9.00E-01 -2.24E-02 -5.68E-02 -5.09E-03 -8.50E-01 -1.38E-02 -4.49E-02 -1.92E-03 -8.00E-01 -7.51E-03 -3.41E-02 -6.40E-04 -7.50E-01 -3.62E-03 -2.47E-02 -2.01E-04 -7.00E-01 -1.59E-03 -1.67E-02 -6.22E-05 -6.50E-01 -6.60E-04 -1.06E-02 -1.91E-05 -6.00E-01 -2.67E-04 -6.28E-03 -5.83E-06 -5.50E-01 -1.06E-04 -3.49E-03 -1.78E-06 -5.00E-01 -4.23E-05 -1.86E-03 -5.45E-07 -4.50E-01 -1.67E-05 -9.61E-04 -1.67E-07 -4.00E-01 -6.63E-06 -4.88E-04 -5.10E-08 -3.50E-01 -2.62E-06 -2.45E-04 -1.56E-08 -3.00E-01 -1.04E-06 -1.22E-04 -4.76E-09 -2.50E-01 -4.08E-07 -6.02E-05 -1.45E-09 -2.00E-01 -1.59E-07 -2.91E-05 -4.41E-10 -1.50E-01 -6.05E-08 -1.36E-05 -1.32E-10 -1.00E-01 -2.15E-08 -5.82E-06 -3.77E-11 -5.00E-02 -6.10E-09 -1.94E-06 -8.83E-12 0.00E+00 5.64E-28 -1.35E-26 0.00E+00 2.00E-01 9.75E-12 9.54E-10 1.22E-14 4.00E-01 9.99E-12 1.01E-09 1.23E-14 6.00E-01 1.00E-11 1.02E-09 1.23E-14 8.00E-01 1.00E-11 1.02E-09 1.23E-14 1.00E+00 1.00E-11 1.02E-09 1.23E-14 1.20E+00 1.00E-11 1.02E-09 1.23E-14 1.40E+00 1.00E-11 1.02E-09 1.23E-14 1.60E+00 1.00E-11 1.02E-09 1.23E-14 1.80E+00 1.00E-11 1.02E-09 1.23E-14 2.00E+00 1.00E-11 1.02E-09 1.23E-14 2.10E+00 1.00E-11 1.02E-09 1.23E-14 2.20E+00 1.00E-11 1.02E-09 1.23E-14 2.30E+00 1.00E-11 1.02E-09 1.23E-14 2.40E+00 1.00E-11 1.02E-09 1.23E-14 2.50E+00 1.00E-11 1.02E-09 1.23E-14 2.60E+00 1.00E-11 1.02E-09 1.23E-14 2.70E+00 1.00E-11 1.02E-09 1.23E-14 2.80E+00 1.00E-11 1.02E-09 1.23E-14 2.90E+00 1.00E-11 1.02E-09 1.23E-14 3.00E+00 1.00E-11 1.02E-09 1.23E-14 3.10E+00 1.00E-11 1.02E-09 1.23E-14 3.20E+00 1.00E-11 1.02E-09 1.23E-14 3.30E+00 1.00E-11 1.02E-09 1.23E-14 3.40E+00 1.00E-11 1.02E-09 1.23E-14 3.50E+00 1.00E-11 1.02E-09 1.23E-14 3.60E+00 1.00E-11 1.02E-09 1.23E-14 3.70E+00 1.00E-11 1.02E-09 1.23E-14 3.80E+00 1.00E-11 1.02E-09 1.23E-14 3.90E+00 1.00E-11 1.02E-09 1.23E-14 4.00E+00 1.00E-11 1.02E-09 1.23E-14 4.50E+00 1.00E-11 1.02E-09 1.23E-14 5.00E+00 1.00E-11 1.02E-09 1.25E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.00E-11 1.02E-09 1.25E-14 -4.90E+00 1.00E-11 1.02E-09 1.25E-14 -4.80E+00 1.00E-11 1.02E-09 1.25E-14 -4.70E+00 1.00E-11 1.02E-09 1.25E-14 -4.60E+00 1.00E-11 1.02E-09 1.25E-14 -4.50E+00 1.00E-11 1.02E-09 1.25E-14 -4.40E+00 1.00E-11 1.02E-09 1.25E-14 -4.30E+00 1.00E-11 1.02E-09 1.25E-14 -4.20E+00 1.00E-11 1.02E-09 1.25E-14 -4.10E+00 1.00E-11 1.02E-09 1.25E-14 -4.00E+00 1.00E-11 1.02E-09 1.25E-14 -3.90E+00 1.00E-11 1.02E-09 1.25E-14 -3.80E+00 1.00E-11 1.02E-09 1.25E-14 -3.70E+00 1.00E-11 1.02E-09 1.25E-14 -3.60E+00 1.00E-11 1.02E-09 1.25E-14 -3.50E+00 1.00E-11 1.02E-09 1.25E-14 -3.40E+00 1.00E-11 1.02E-09 1.25E-14 -3.30E+00 1.00E-11 1.02E-09 1.25E-14 -3.20E+00 1.00E-11 1.02E-09 1.25E-14 -3.10E+00 1.00E-11 1.02E-09 1.25E-14 -3.00E+00 1.00E-11 1.02E-09 1.25E-14 -2.90E+00 1.00E-11 1.02E-09 1.25E-14 -2.80E+00 1.00E-11 1.02E-09 1.25E-14 -2.70E+00 1.00E-11 1.02E-09 1.25E-14 -2.60E+00 1.00E-11 1.02E-09 1.25E-14 -2.50E+00 1.00E-11 1.02E-09 1.25E-14 -2.40E+00 1.00E-11 1.02E-09 1.25E-14 -2.30E+00 1.00E-11 1.02E-09 1.25E-14 -2.20E+00 1.00E-11 1.02E-09 1.25E-14 -2.10E+00 1.00E-11 1.02E-09 1.25E-14 -2.00E+00 1.00E-11 1.02E-09 1.25E-14 -1.90E+00 1.00E-11 1.02E-09 1.25E-14 -1.80E+00 1.00E-11 1.02E-09 1.25E-14 -1.70E+00 1.00E-11 1.02E-09 1.25E-14 -1.60E+00 1.00E-11 1.02E-09 1.25E-14 -1.50E+00 1.00E-11 1.02E-09 1.25E-14 -1.40E+00 1.00E-11 1.02E-09 1.25E-14 -1.30E+00 1.00E-11 1.02E-09 1.25E-14 -1.20E+00 1.00E-11 1.02E-09 1.25E-14 -1.10E+00 1.00E-11 1.02E-09 1.25E-14 -1.00E+00 1.00E-11 1.02E-09 1.25E-14 -9.00E-01 1.00E-11 1.02E-09 1.25E-14 -8.00E-01 1.00E-11 1.02E-09 1.25E-14 -7.00E-01 1.00E-11 1.02E-09 1.25E-14 -6.00E-01 1.00E-11 1.02E-09 1.25E-14 -5.00E-01 1.00E-11 1.02E-09 1.25E-14 -4.00E-01 1.00E-11 1.02E-09 1.25E-14 -3.00E-01 1.00E-11 1.02E-09 1.25E-14 -2.00E-01 1.00E-11 1.02E-09 1.25E-14 -1.00E-01 1.00E-11 1.02E-09 1.25E-14 0.00E+00 1.00E-11 1.02E-09 1.25E-14 | | End [Model] InputModel3 | |**********************Input Model4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 125.00 -40.00 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.26E+00 -1.27E+00 -1.21E+00 -4.50E+00 -1.11E+00 -1.11E+00 -1.05E+00 -4.00E+00 -9.47E-01 -9.59E-01 -8.98E-01 -3.50E+00 -7.88E-01 -8.04E-01 -7.43E-01 -3.00E+00 -6.31E-01 -6.50E-01 -5.90E-01 -2.50E+00 -4.74E-01 -4.97E-01 -4.37E-01 -2.00E+00 -3.20E-01 -3.47E-01 -2.86E-01 -1.50E+00 -1.70E-01 -2.01E-01 -1.39E-01 -1.40E+00 -1.41E-01 -1.73E-01 -1.11E-01 -1.30E+00 -1.13E-01 -1.45E-01 -8.36E-02 -1.20E+00 -8.54E-02 -1.18E-01 -5.75E-02 -1.10E+00 -5.96E-02 -9.22E-02 -3.36E-02 -1.00E+00 -3.64E-02 -6.78E-02 -1.42E-02 -9.50E-01 -2.62E-02 -5.63E-02 -7.49E-03 -9.00E-01 -1.75E-02 -4.55E-02 -3.31E-03 -8.50E-01 -1.06E-02 -3.56E-02 -1.28E-03 -8.00E-01 -5.71E-03 -2.66E-02 -4.77E-04 -7.50E-01 -2.79E-03 -1.89E-02 -1.96E-04 -7.00E-01 -1.28E-03 -1.27E-02 -1.00E-04 -6.50E-01 -5.74E-04 -7.97E-03 -6.60E-05 -6.00E-01 -2.64E-04 -4.72E-03 -5.22E-05 -5.50E-01 -1.31E-04 -2.66E-03 -4.49E-05 -5.00E-01 -7.35E-05 -1.45E-03 -3.98E-05 -4.50E-01 -4.74E-05 -7.81E-04 -3.54E-05 -4.00E-01 -3.45E-05 -4.17E-04 -3.12E-05 -3.50E-01 -2.70E-05 -2.24E-04 -2.71E-05 -3.00E-01 -2.18E-05 -1.22E-04 -2.31E-05 -2.50E-01 -1.75E-05 -6.70E-05 -1.91E-05 -2.00E-01 -1.37E-05 -3.75E-05 -1.51E-05 -1.50E-01 -1.01E-05 -2.08E-05 -1.12E-05 -1.00E-01 -6.52E-06 -1.08E-05 -7.28E-06 -5.00E-02 -3.05E-06 -4.31E-06 -3.43E-06 0.00E+00 3.99E-07 3.43E-07 3.99E-07 2.00E-01 1.23E-05 8.11E-06 1.50E-05 4.00E-01 2.34E-05 1.53E-05 2.86E-05 6.00E-01 3.36E-05 2.20E-05 4.11E-05 8.00E-01 4.29E-05 2.81E-05 5.25E-05 1.00E+00 5.14E-05 3.37E-05 6.29E-05 1.20E+00 5.90E-05 3.86E-05 7.23E-05 1.40E+00 6.56E-05 4.30E-05 8.06E-05 1.60E+00 7.13E-05 4.67E-05 8.78E-05 1.80E+00 7.61E-05 4.98E-05 9.40E-05 2.00E+00 7.99E-05 5.22E-05 9.91E-05 2.10E+00 8.14E-05 5.30E-05 1.01E-04 2.20E+00 8.26E-05 5.36E-05 1.03E-04 2.30E+00 8.35E-05 5.37E-05 1.05E-04 2.40E+00 8.42E-05 7.18E-07 1.06E-04 2.50E+00 8.46E-05 6.60E-07 1.07E-04 2.60E+00 8.48E-05 6.27E-07 1.08E-04 2.70E+00 8.38E-05 6.08E-07 1.08E-04 2.80E+00 6.21E-07 5.97E-07 1.08E-04 2.90E+00 6.21E-07 5.89E-07 1.09E-04 3.00E+00 6.21E-07 5.84E-07 1.09E-04 3.10E+00 6.21E-07 5.81E-07 1.08E-04 3.20E+00 6.21E-07 5.78E-07 6.10E-07 3.30E+00 6.21E-07 5.77E-07 6.10E-07 3.40E+00 6.21E-07 5.76E-07 6.10E-07 3.50E+00 6.21E-07 5.75E-07 6.10E-07 3.60E+00 6.21E-07 5.74E-07 6.10E-07 3.70E+00 6.21E-07 5.74E-07 6.10E-07 3.80E+00 6.21E-07 5.73E-07 6.10E-07 3.90E+00 6.21E-07 5.73E-07 6.10E-07 4.00E+00 6.21E-07 5.73E-07 6.10E-07 4.50E+00 6.21E-07 5.74E-07 6.10E-07 5.00E+00 6.21E-07 5.77E-07 6.10E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 6.21E-07 6.09E-07 6.10E-07 -4.90E+00 6.21E-07 6.08E-07 6.10E-07 -4.80E+00 6.21E-07 6.08E-07 6.10E-07 -4.70E+00 6.21E-07 6.07E-07 6.10E-07 -4.60E+00 6.21E-07 6.06E-07 6.10E-07 -4.50E+00 6.21E-07 6.05E-07 6.10E-07 -4.40E+00 6.21E-07 6.05E-07 6.10E-07 -4.30E+00 6.21E-07 6.04E-07 6.10E-07 -4.20E+00 6.21E-07 6.03E-07 6.10E-07 -4.10E+00 6.21E-07 6.02E-07 6.10E-07 -4.00E+00 6.21E-07 6.02E-07 6.10E-07 -3.90E+00 6.21E-07 6.01E-07 6.10E-07 -3.80E+00 6.21E-07 6.00E-07 6.10E-07 -3.70E+00 6.21E-07 6.00E-07 6.10E-07 -3.60E+00 6.21E-07 5.99E-07 6.10E-07 -3.50E+00 6.21E-07 5.98E-07 6.10E-07 -3.40E+00 6.21E-07 5.97E-07 6.10E-07 -3.30E+00 6.21E-07 5.97E-07 6.10E-07 -3.20E+00 6.21E-07 5.96E-07 6.10E-07 -3.10E+00 6.21E-07 5.95E-07 6.10E-07 -3.00E+00 6.21E-07 5.95E-07 6.10E-07 -2.90E+00 6.21E-07 5.94E-07 6.10E-07 -2.80E+00 6.21E-07 5.93E-07 6.10E-07 -2.70E+00 6.21E-07 5.92E-07 6.10E-07 -2.60E+00 6.21E-07 5.92E-07 6.10E-07 -2.50E+00 6.21E-07 5.91E-07 6.10E-07 -2.40E+00 6.21E-07 5.90E-07 6.10E-07 -2.30E+00 6.21E-07 5.89E-07 6.10E-07 -2.20E+00 6.21E-07 5.89E-07 6.10E-07 -2.10E+00 6.21E-07 5.88E-07 6.10E-07 -2.00E+00 6.21E-07 5.87E-07 6.10E-07 -1.90E+00 6.21E-07 5.87E-07 6.10E-07 -1.80E+00 6.21E-07 5.86E-07 6.10E-07 -1.70E+00 6.21E-07 5.85E-07 6.10E-07 -1.60E+00 6.21E-07 5.84E-07 6.10E-07 -1.50E+00 6.21E-07 5.84E-07 6.10E-07 -1.40E+00 6.21E-07 5.83E-07 6.10E-07 -1.30E+00 6.21E-07 5.82E-07 6.10E-07 -1.20E+00 6.21E-07 5.82E-07 6.10E-07 -1.10E+00 6.21E-07 5.81E-07 6.10E-07 -1.00E+00 6.21E-07 5.80E-07 6.10E-07 -9.00E-01 6.21E-07 5.80E-07 6.10E-07 -8.00E-01 6.21E-07 5.79E-07 6.10E-07 -7.00E-01 6.21E-07 5.78E-07 6.10E-07 -6.00E-01 6.21E-07 5.78E-07 6.10E-07 -5.00E-01 6.21E-07 5.77E-07 6.10E-07 -4.00E-01 6.21E-07 5.76E-07 6.10E-07 -3.00E-01 6.21E-07 5.76E-07 6.10E-07 -2.00E-01 6.21E-07 5.75E-07 6.10E-07 -1.00E-01 6.21E-07 5.74E-07 6.10E-07 0.00E+00 6.21E-07 5.74E-07 6.10E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -4.12E-04 -2.98E-04 -5.48E-04 -4.80E+00 -4.11E-04 -2.97E-04 -5.48E-04 -4.60E+00 -4.11E-04 -3.00E-04 -5.47E-04 -4.40E+00 -4.10E-04 -3.20E-04 -5.47E-04 -4.20E+00 -4.14E-04 -3.41E-04 -5.45E-04 -4.00E+00 -4.46E-04 -3.67E-04 -5.45E-04 -3.80E+00 -4.83E-04 -3.97E-04 -5.77E-04 -3.60E+00 -5.27E-04 -4.31E-04 -6.31E-04 -3.40E+00 -5.80E-04 -4.72E-04 -6.94E-04 -3.20E+00 -6.44E-04 -5.20E-04 -7.71E-04 -3.00E+00 -7.23E-04 -5.79E-04 -8.68E-04 -2.80E+00 -8.22E-04 -6.52E-04 -9.90E-04 -2.60E+00 -9.51E-04 -7.44E-04 -1.15E-03 -2.40E+00 -1.12E-03 -8.64E-04 -1.37E-03 -2.20E+00 -1.36E-03 -1.02E-03 -1.68E-03 -2.00E+00 -1.71E-03 -1.24E-03 -2.15E-03 -1.90E+00 -1.95E-03 -1.38E-03 -2.49E-03 -1.80E+00 -2.26E-03 -1.55E-03 -2.93E-03 -1.70E+00 -2.64E-03 -1.75E-03 -3.52E-03 -1.60E+00 -3.14E-03 -1.99E-03 -4.32E-03 -1.50E+00 -3.77E-03 -2.27E-03 -5.42E-03 -1.40E+00 -4.57E-03 -2.61E-03 -6.90E-03 -1.30E+00 -5.55E-03 -3.00E-03 -8.78E-03 -1.20E+00 -6.70E-03 -3.43E-03 -1.10E-02 -1.10E+00 -8.06E-03 -3.90E-03 -1.39E-02 -1.00E+00 -9.84E-03 -4.43E-03 -1.85E-02 -9.50E-01 -1.10E-02 -4.73E-03 -2.24E-02 -9.00E-01 -1.26E-02 -5.07E-03 -2.74E-02 -8.50E-01 -1.47E-02 -5.45E-03 -3.27E-02 -8.00E-01 -1.72E-02 -5.90E-03 -3.58E-02 -7.50E-01 -2.00E-02 -6.44E-03 -3.60E-02 -7.00E-01 -2.22E-02 -7.09E-03 -3.44E-02 -6.50E-01 -2.30E-02 -7.85E-03 -3.22E-02 -6.00E-01 -2.24E-02 -8.66E-03 -2.98E-02 -5.50E-01 -2.11E-02 -9.36E-03 -2.73E-02 -5.00E-01 -1.93E-02 -9.73E-03 -2.48E-02 -4.50E-01 -1.75E-02 -9.60E-03 -2.23E-02 -4.00E-01 -1.55E-02 -9.01E-03 -1.98E-02 -3.50E-01 -1.36E-02 -8.11E-03 -1.74E-02 -3.00E-01 -1.17E-02 -7.03E-03 -1.49E-02 -2.50E-01 -9.71E-03 -5.88E-03 -1.24E-02 -2.00E-01 -7.76E-03 -4.70E-03 -9.91E-03 -1.50E-01 -5.82E-03 -3.51E-03 -7.42E-03 -1.00E-01 -3.87E-03 -2.33E-03 -4.95E-03 -5.00E-02 -1.93E-03 -1.16E-03 -2.47E-03 0.00E+00 6.23E-19 2.34E-21 5.80E-19 1.00E-01 2.96E-03 2.19E-03 3.64E-03 2.00E-01 5.76E-03 4.25E-03 7.10E-03 3.00E-01 8.40E-03 6.18E-03 1.04E-02 4.00E-01 1.09E-02 7.97E-03 1.35E-02 5.00E-01 1.32E-02 9.62E-03 1.64E-02 6.00E-01 1.53E-02 1.11E-02 1.91E-02 7.00E-01 1.72E-02 1.25E-02 2.16E-02 8.00E-01 1.90E-02 1.38E-02 2.39E-02 9.00E-01 2.06E-02 1.49E-02 2.59E-02 1.00E+00 2.20E-02 1.59E-02 2.78E-02 1.10E+00 2.33E-02 1.67E-02 2.95E-02 1.20E+00 2.44E-02 1.74E-02 3.09E-02 1.30E+00 2.53E-02 1.80E-02 3.21E-02 1.40E+00 2.60E-02 1.85E-02 3.32E-02 1.50E+00 2.66E-02 1.88E-02 3.39E-02 1.60E+00 2.71E-02 1.91E-02 3.45E-02 1.70E+00 2.74E-02 1.94E-02 3.49E-02 1.80E+00 2.77E-02 1.96E-02 3.52E-02 1.90E+00 2.80E-02 1.98E-02 3.54E-02 2.00E+00 2.82E-02 2.00E-02 3.56E-02 2.40E+00 2.89E-02 2.06E-02 3.62E-02 2.80E+00 2.94E-02 2.11E-02 3.65E-02 3.20E+00 2.97E-02 2.15E-02 3.68E-02 3.60E+00 3.00E-02 2.18E-02 3.70E-02 4.00E+00 3.02E-02 2.20E-02 3.72E-02 4.40E+00 3.05E-02 2.23E-02 3.74E-02 4.80E+00 3.07E-02 2.25E-02 3.76E-02 5.20E+00 3.09E-02 2.27E-02 3.77E-02 5.60E+00 3.10E-02 2.29E-02 3.79E-02 6.00E+00 3.13E-02 2.31E-02 3.82E-02 6.40E+00 3.17E-02 2.34E-02 3.86E-02 6.80E+00 3.20E-02 2.38E-02 3.89E-02 7.20E+00 3.24E-02 2.42E-02 3.93E-02 7.60E+00 3.28E-02 2.46E-02 3.97E-02 8.00E+00 3.35E-02 2.50E-02 4.07E-02 8.20E+00 3.40E-02 2.53E-02 4.13E-02 8.30E+00 3.42E-02 2.55E-02 4.16E-02 8.40E+00 3.45E-02 2.57E-02 4.19E-02 8.50E+00 3.47E-02 2.58E-02 4.22E-02 8.60E+00 3.50E-02 2.60E-02 4.24E-02 8.70E+00 3.53E-02 2.63E-02 4.27E-02 8.80E+00 3.55E-02 2.65E-02 4.30E-02 8.90E+00 3.58E-02 2.67E-02 4.33E-02 9.00E+00 3.61E-02 2.69E-02 4.37E-02 9.10E+00 3.64E-02 2.71E-02 4.40E-02 9.20E+00 3.67E-02 2.73E-02 4.43E-02 9.30E+00 3.70E-02 2.76E-02 4.46E-02 9.40E+00 3.73E-02 2.78E-02 4.49E-02 9.50E+00 3.76E-02 2.81E-02 4.53E-02 9.60E+00 3.79E-02 2.83E-02 4.56E-02 9.70E+00 3.82E-02 2.86E-02 4.59E-02 9.80E+00 3.85E-02 2.88E-02 4.63E-02 9.90E+00 3.89E-02 2.91E-02 4.66E-02 1.00E+01 3.92E-02 2.93E-02 4.70E-02 | [GND_clamp] | -5.00E+00 -1.91E+00 -1.96E+00 -1.68E+00 -4.50E+00 -1.67E+00 -1.72E+00 -1.47E+00 -4.00E+00 -1.44E+00 -1.49E+00 -1.26E+00 -3.50E+00 -1.21E+00 -1.26E+00 -1.05E+00 -3.00E+00 -9.73E-01 -1.03E+00 -8.40E-01 -2.50E+00 -7.42E-01 -8.05E-01 -6.31E-01 -2.00E+00 -5.12E-01 -5.79E-01 -4.23E-01 -1.50E+00 -2.88E-01 -3.59E-01 -2.20E-01 -1.40E+00 -2.44E-01 -3.15E-01 -1.81E-01 -1.30E+00 -2.01E-01 -2.73E-01 -1.42E-01 -1.20E+00 -1.59E-01 -2.31E-01 -1.05E-01 -1.10E+00 -1.19E-01 -1.90E-01 -6.88E-02 -1.00E+00 -8.03E-02 -1.50E-01 -3.66E-02 -9.50E-01 -6.25E-02 -1.31E-01 -2.30E-02 -9.00E-01 -4.60E-02 -1.12E-01 -1.22E-02 -8.50E-01 -3.14E-02 -9.41E-02 -5.20E-03 -8.00E-01 -1.92E-02 -7.69E-02 -1.78E-03 -7.50E-01 -1.03E-02 -6.08E-02 -5.34E-04 -7.00E-01 -4.79E-03 -4.60E-02 -1.53E-04 -6.50E-01 -1.98E-03 -3.29E-02 -4.29E-05 -6.00E-01 -7.69E-04 -2.20E-02 -1.20E-05 -5.50E-01 -2.89E-04 -1.36E-02 -3.35E-06 -5.00E-01 -1.07E-04 -7.77E-03 -9.34E-07 -4.50E-01 -3.97E-05 -4.13E-03 -2.61E-07 -4.00E-01 -1.47E-05 -2.08E-03 -7.27E-08 -3.50E-01 -5.40E-06 -1.02E-03 -2.03E-08 -3.00E-01 -1.99E-06 -4.87E-04 -5.66E-09 -2.50E-01 -7.30E-07 -2.30E-04 -1.58E-09 -2.00E-01 -2.66E-07 -1.06E-04 -4.39E-10 -1.50E-01 -9.48E-08 -4.74E-05 -1.20E-10 -1.00E-01 -3.18E-08 -1.95E-05 -3.17E-11 -5.00E-02 -8.56E-09 -6.27E-06 -6.91E-12 0.00E+00 9.52E-28 5.92E-28 0.00E+00 2.00E-01 1.47E-11 1.93E-08 1.60E-14 4.00E-01 1.50E-11 2.03E-08 1.61E-14 6.00E-01 1.50E-11 2.03E-08 1.61E-14 8.00E-01 1.50E-11 2.03E-08 1.61E-14 1.00E+00 1.50E-11 2.03E-08 1.61E-14 1.20E+00 1.50E-11 2.03E-08 1.61E-14 1.40E+00 1.50E-11 2.03E-08 1.61E-14 1.60E+00 1.50E-11 2.03E-08 1.61E-14 1.80E+00 1.50E-11 2.03E-08 1.61E-14 2.00E+00 1.50E-11 2.03E-08 1.61E-14 2.10E+00 1.50E-11 2.03E-08 1.61E-14 2.20E+00 1.50E-11 2.03E-08 1.61E-14 2.30E+00 1.50E-11 2.03E-08 1.61E-14 2.40E+00 1.50E-11 2.03E-08 1.61E-14 2.50E+00 1.50E-11 2.03E-08 1.61E-14 2.60E+00 1.50E-11 2.03E-08 1.61E-14 2.70E+00 1.50E-11 2.03E-08 1.61E-14 2.80E+00 1.50E-11 2.03E-08 1.61E-14 2.90E+00 1.50E-11 2.03E-08 1.61E-14 3.00E+00 1.50E-11 2.03E-08 1.61E-14 3.10E+00 1.50E-11 2.03E-08 1.61E-14 3.20E+00 1.50E-11 2.03E-08 1.61E-14 3.30E+00 1.50E-11 2.03E-08 1.61E-14 3.40E+00 1.50E-11 2.03E-08 1.61E-14 3.50E+00 1.50E-11 2.03E-08 1.61E-14 3.60E+00 1.50E-11 2.03E-08 1.61E-14 3.70E+00 1.50E-11 2.03E-08 1.61E-14 3.80E+00 1.50E-11 2.03E-08 1.61E-14 3.90E+00 1.50E-11 2.03E-08 1.61E-14 4.00E+00 1.50E-11 2.03E-08 1.61E-14 4.50E+00 1.50E-11 2.03E-08 1.61E-14 5.00E+00 1.50E-11 2.03E-08 1.61E-14 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.50E-11 2.03E-08 1.61E-14 -4.90E+00 1.50E-11 2.03E-08 1.61E-14 -4.80E+00 1.50E-11 2.03E-08 1.61E-14 -4.70E+00 1.50E-11 2.03E-08 1.61E-14 -4.60E+00 1.50E-11 2.03E-08 1.61E-14 -4.50E+00 1.50E-11 2.03E-08 1.61E-14 -4.40E+00 1.50E-11 2.03E-08 1.61E-14 -4.30E+00 1.50E-11 2.03E-08 1.61E-14 -4.20E+00 1.50E-11 2.03E-08 1.61E-14 -4.10E+00 1.50E-11 2.03E-08 1.61E-14 -4.00E+00 1.50E-11 2.03E-08 1.61E-14 -3.90E+00 1.50E-11 2.03E-08 1.61E-14 -3.80E+00 1.50E-11 2.03E-08 1.61E-14 -3.70E+00 1.50E-11 2.03E-08 1.61E-14 -3.60E+00 1.50E-11 2.03E-08 1.61E-14 -3.50E+00 1.50E-11 2.03E-08 1.61E-14 -3.40E+00 1.50E-11 2.03E-08 1.61E-14 -3.30E+00 1.50E-11 2.03E-08 1.61E-14 -3.20E+00 1.50E-11 2.03E-08 1.61E-14 -3.10E+00 1.50E-11 2.03E-08 1.61E-14 -3.00E+00 1.50E-11 2.03E-08 1.61E-14 -2.90E+00 1.50E-11 2.03E-08 1.61E-14 -2.80E+00 1.50E-11 2.03E-08 1.61E-14 -2.70E+00 1.50E-11 2.03E-08 1.61E-14 -2.60E+00 1.50E-11 2.03E-08 1.61E-14 -2.50E+00 1.50E-11 2.03E-08 1.61E-14 -2.40E+00 1.50E-11 2.03E-08 1.61E-14 -2.30E+00 1.50E-11 2.03E-08 1.61E-14 -2.20E+00 1.50E-11 2.03E-08 1.61E-14 -2.10E+00 1.50E-11 2.03E-08 1.61E-14 -2.00E+00 1.50E-11 2.03E-08 1.61E-14 -1.90E+00 1.50E-11 2.03E-08 1.61E-14 -1.80E+00 1.50E-11 2.03E-08 1.61E-14 -1.70E+00 1.50E-11 2.03E-08 1.61E-14 -1.60E+00 1.50E-11 2.03E-08 1.61E-14 -1.50E+00 1.50E-11 2.03E-08 1.61E-14 -1.40E+00 1.50E-11 2.03E-08 1.61E-14 -1.30E+00 1.50E-11 2.03E-08 1.61E-14 -1.20E+00 1.50E-11 2.03E-08 1.61E-14 -1.10E+00 1.50E-11 2.03E-08 1.61E-14 -1.00E+00 1.50E-11 2.03E-08 1.61E-14 -9.00E-01 1.50E-11 2.03E-08 1.61E-14 -8.00E-01 1.50E-11 2.03E-08 1.61E-14 -7.00E-01 1.50E-11 2.03E-08 1.61E-14 -6.00E-01 1.50E-11 2.03E-08 1.61E-14 -5.00E-01 1.50E-11 2.03E-08 1.61E-14 -4.00E-01 1.50E-11 2.03E-08 1.61E-14 -3.00E-01 1.50E-11 2.03E-08 1.61E-14 -2.00E-01 1.50E-11 2.03E-08 1.61E-14 -1.00E-01 1.50E-11 2.03E-08 1.61E-14 0.00E+00 1.50E-11 2.03E-08 1.61E-14 | [Ramp] | variable typ min max dV/dt_f 2.97V/64.4ns 2.68V/67.5ns 3.31V/65.75ns dV/dt_r 3.02V/358ns 2.67V/365ns 3.30V/344ns R_load = 1k | | End [Model] IOModel | | End [Component] 8K I2C EEPROM @5V | [End]