|************************************************************************ [IBIS Ver] 2.1 [File name] 24256s50.ibs | 24256=abbr chip name, s=SOIC, 50=5.0V Vcc [File Rev] 1.00 [Date] 09-June-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C256 rev.D in SOIC package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 256K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 85.00m 63.00m 112.00m L_pkg 1.81nH 1.62nH 2.27nH C_pkg 0.28pF 0.25pF 0.31pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 CL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -8.09E-01 -6.85E-01 -9.59E-01 -4.80E+00 -7.69E-01 -6.52E-01 -9.11E-01 -4.60E+00 -7.29E-01 -6.19E-01 -8.62E-01 -4.40E+00 -6.89E-01 -5.86E-01 -8.14E-01 -4.20E+00 -6.50E-01 -5.53E-01 -7.66E-01 -4.00E+00 -6.10E-01 -5.21E-01 -7.18E-01 -3.80E+00 -5.70E-01 -4.88E-01 -6.70E-01 -3.60E+00 -5.31E-01 -4.55E-01 -6.22E-01 -3.40E+00 -4.91E-01 -4.23E-01 -5.74E-01 -3.20E+00 -4.51E-01 -3.90E-01 -5.26E-01 -3.00E+00 -4.12E-01 -3.58E-01 -4.78E-01 -2.80E+00 -3.72E-01 -3.25E-01 -4.30E-01 -2.60E+00 -3.33E-01 -2.93E-01 -3.82E-01 -2.40E+00 -2.94E-01 -2.61E-01 -3.35E-01 -2.20E+00 -2.55E-01 -2.29E-01 -2.87E-01 -2.00E+00 -2.16E-01 -1.97E-01 -2.40E-01 -1.80E+00 -1.77E-01 -1.65E-01 -1.93E-01 -1.60E+00 -1.39E-01 -1.33E-01 -1.47E-01 -1.40E+00 -1.01E-01 -1.02E-01 -1.01E-01 -1.20E+00 -6.45E-02 -7.21E-02 -5.67E-02 -1.00E+00 -3.04E-02 -4.33E-02 -1.73E-02 -8.00E-01 -4.94E-03 -1.77E-02 -2.88E-04 -7.00E-01 -7.07E-04 -7.92E-03 -1.32E-05 -6.00E-01 -6.54E-05 -2.22E-03 -9.29E-07 -5.00E-01 -5.85E-06 -3.93E-04 -3.34E-07 -4.00E-01 -6.86E-07 -5.88E-05 -2.44E-07 -3.00E-01 -1.94E-07 -8.56E-06 -1.77E-07 -2.00E-01 -1.03E-07 -1.28E-06 -1.15E-07 -1.00E-01 -4.89E-08 -1.92E-07 -5.60E-08 0.00E+00 3.95E-26 1.08E-26 1.17E-25 1.00E-01 4.20E-08 4.07E-08 5.61E-08 2.00E-01 8.14E-08 7.00E-08 1.08E-07 4.00E-01 1.53E-07 1.24E-07 2.01E-07 6.00E-01 2.14E-07 1.70E-07 2.80E-07 8.00E-01 2.66E-07 2.11E-07 3.45E-07 1.00E+00 3.10E-07 2.45E-07 3.96E-07 1.20E+00 3.45E-07 2.74E-07 4.35E-07 1.40E+00 3.72E-07 2.97E-07 4.62E-07 1.60E+00 3.90E-07 3.14E-07 4.78E-07 1.80E+00 4.02E-07 3.26E-07 4.83E-07 2.00E+00 4.06E-07 3.32E-07 4.84E-07 2.20E+00 4.07E-07 3.35E-07 4.84E-07 2.40E+00 4.07E-07 3.35E-07 4.85E-07 2.60E+00 4.07E-07 3.35E-07 4.85E-07 2.80E+00 4.08E-07 3.35E-07 4.85E-07 3.00E+00 4.08E-07 3.36E-07 4.85E-07 3.20E+00 4.08E-07 3.36E-07 4.85E-07 3.40E+00 4.08E-07 3.36E-07 4.85E-07 3.60E+00 4.08E-07 3.36E-07 4.86E-07 3.80E+00 4.08E-07 3.36E-07 4.86E-07 4.00E+00 4.08E-07 3.36E-07 4.86E-07 4.20E+00 4.08E-07 3.36E-07 4.86E-07 4.40E+00 4.08E-07 3.36E-07 4.86E-07 4.60E+00 4.09E-07 3.36E-07 4.86E-07 4.80E+00 4.09E-07 3.36E-07 4.87E-07 5.00E+00 4.09E-07 3.36E-07 4.87E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 8.07E-04 4.64E-07 2.88E-02 -4.95E+00 5.52E-04 4.42E-07 1.87E-02 -4.90E+00 3.12E-04 4.24E-07 1.77E-02 -4.85E+00 1.07E-04 4.09E-07 1.67E-02 -4.80E+00 8.86E-06 3.97E-07 1.57E-02 -4.75E+00 6.06E-07 3.86E-07 1.47E-02 -4.70E+00 4.16E-07 3.78E-07 1.38E-02 -4.65E+00 4.13E-07 3.71E-07 1.28E-02 -4.60E+00 4.12E-07 3.65E-07 1.18E-02 -4.55E+00 4.12E-07 3.61E-07 1.08E-02 -4.50E+00 4.12E-07 3.57E-07 9.87E-03 -4.45E+00 4.12E-07 3.53E-07 8.90E-03 -4.40E+00 4.12E-07 3.51E-07 7.94E-03 -4.35E+00 4.12E-07 3.48E-07 6.97E-03 -4.30E+00 4.12E-07 3.47E-07 6.02E-03 -4.25E+00 4.12E-07 3.45E-07 5.06E-03 -4.20E+00 4.12E-07 3.44E-07 4.11E-03 -4.15E+00 4.12E-07 3.43E-07 3.18E-03 -4.10E+00 4.12E-07 3.42E-07 2.26E-03 -4.05E+00 4.12E-07 3.41E-07 1.37E-03 -4.00E+00 4.12E-07 3.41E-07 5.58E-04 -3.95E+00 4.12E-07 3.40E-07 5.01E-05 -3.90E+00 4.12E-07 3.40E-07 9.30E-07 -3.85E+00 4.11E-07 3.39E-07 4.95E-07 -3.80E+00 4.11E-07 3.39E-07 4.91E-07 -3.75E+00 4.11E-07 3.39E-07 4.91E-07 -3.70E+00 4.11E-07 3.39E-07 4.91E-07 -3.65E+00 4.11E-07 3.38E-07 4.91E-07 -3.60E+00 4.11E-07 3.38E-07 4.91E-07 -3.55E+00 4.11E-07 3.38E-07 4.91E-07 -3.50E+00 4.11E-07 3.38E-07 4.91E-07 -3.40E+00 4.11E-07 3.38E-07 4.91E-07 -3.30E+00 4.11E-07 3.38E-07 4.91E-07 -3.20E+00 4.11E-07 3.38E-07 4.90E-07 -3.10E+00 4.11E-07 3.37E-07 4.90E-07 -3.00E+00 4.11E-07 3.37E-07 4.90E-07 -2.90E+00 4.11E-07 3.37E-07 4.90E-07 -2.80E+00 4.10E-07 3.37E-07 4.90E-07 -2.70E+00 4.10E-07 3.37E-07 4.90E-07 -2.60E+00 4.10E-07 3.37E-07 4.90E-07 -2.50E+00 4.10E-07 3.37E-07 4.90E-07 -2.40E+00 4.10E-07 3.37E-07 4.89E-07 -2.30E+00 4.10E-07 3.37E-07 4.89E-07 -2.20E+00 4.10E-07 3.37E-07 4.89E-07 -2.10E+00 4.10E-07 3.37E-07 4.89E-07 -2.00E+00 4.10E-07 3.37E-07 4.89E-07 -1.90E+00 4.10E-07 3.37E-07 4.89E-07 -1.80E+00 4.10E-07 3.37E-07 4.89E-07 -1.70E+00 4.10E-07 3.37E-07 4.89E-07 -1.60E+00 4.10E-07 3.37E-07 4.88E-07 -1.50E+00 4.10E-07 3.37E-07 4.88E-07 -1.40E+00 4.10E-07 3.37E-07 4.88E-07 -1.30E+00 4.09E-07 3.37E-07 4.88E-07 -1.20E+00 4.09E-07 3.37E-07 4.88E-07 -1.10E+00 4.09E-07 3.36E-07 4.88E-07 -1.00E+00 4.09E-07 3.36E-07 4.88E-07 -9.00E-01 4.09E-07 3.36E-07 4.88E-07 -8.00E-01 4.09E-07 3.36E-07 4.88E-07 -7.00E-01 4.09E-07 3.36E-07 4.88E-07 -6.00E-01 4.09E-07 3.36E-07 4.88E-07 -5.00E-01 4.09E-07 3.36E-07 4.88E-07 -4.00E-01 4.09E-07 3.36E-07 4.87E-07 -3.00E-01 4.09E-07 3.36E-07 4.87E-07 -2.00E-01 4.09E-07 3.36E-07 4.87E-07 -1.00E-01 4.09E-07 3.36E-07 4.87E-07 0.00E+00 4.09E-07 3.36E-07 4.87E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -7.48E-01 -6.38E-01 -8.77E-01 -4.80E+00 -7.11E-01 -6.07E-01 -8.33E-01 -4.60E+00 -6.74E-01 -5.76E-01 -7.88E-01 -4.40E+00 -6.37E-01 -5.46E-01 -7.44E-01 -4.20E+00 -6.00E-01 -5.15E-01 -7.00E-01 -4.00E+00 -5.63E-01 -4.84E-01 -6.56E-01 -3.80E+00 -5.26E-01 -4.54E-01 -6.12E-01 -3.60E+00 -4.89E-01 -4.23E-01 -5.68E-01 -3.40E+00 -4.52E-01 -3.93E-01 -5.24E-01 -3.20E+00 -4.16E-01 -3.62E-01 -4.80E-01 -3.00E+00 -3.79E-01 -3.32E-01 -4.36E-01 -2.80E+00 -3.42E-01 -3.01E-01 -3.92E-01 -2.60E+00 -3.06E-01 -2.71E-01 -3.48E-01 -2.40E+00 -2.70E-01 -2.41E-01 -3.04E-01 -2.20E+00 -2.33E-01 -2.11E-01 -2.61E-01 -2.00E+00 -1.97E-01 -1.81E-01 -2.18E-01 -1.80E+00 -1.62E-01 -1.51E-01 -1.75E-01 -1.60E+00 -1.26E-01 -1.22E-01 -1.32E-01 -1.40E+00 -9.14E-02 -9.33E-02 -9.04E-02 -1.20E+00 -5.78E-02 -6.53E-02 -5.03E-02 -1.00E+00 -2.67E-02 -3.86E-02 -1.50E-02 -8.00E-01 -4.35E-03 -1.55E-02 -3.09E-04 -7.00E-01 -7.05E-04 -6.91E-03 -1.80E-05 -6.00E-01 -7.89E-05 -2.03E-03 -1.34E-06 -5.00E-01 -8.48E-06 -4.11E-04 -3.57E-07 -4.00E-01 -1.06E-06 -7.13E-05 -2.40E-07 -3.00E-01 -2.42E-07 -1.21E-05 -1.73E-07 -2.00E-01 -1.09E-07 -2.04E-06 -1.12E-07 -1.00E-01 -4.93E-08 -3.23E-07 -5.45E-08 0.00E+00 2.61E-22 2.66E-22 -2.60E-23 1.00E-01 4.20E-08 3.17E-08 5.61E-08 2.00E-01 8.13E-08 6.15E-08 1.08E-07 4.00E-01 1.53E-07 1.16E-07 2.01E-07 6.00E-01 2.14E-07 1.64E-07 2.80E-07 8.00E-01 2.66E-07 2.06E-07 3.45E-07 1.00E+00 3.10E-07 2.41E-07 3.96E-07 1.20E+00 3.45E-07 2.70E-07 4.35E-07 1.40E+00 3.71E-07 2.94E-07 4.62E-07 1.60E+00 3.90E-07 3.12E-07 4.78E-07 1.80E+00 4.01E-07 3.25E-07 4.83E-07 2.00E+00 4.06E-07 3.32E-07 4.84E-07 2.20E+00 4.07E-07 3.35E-07 4.84E-07 2.40E+00 4.07E-07 3.36E-07 4.85E-07 2.60E+00 4.07E-07 3.36E-07 4.85E-07 2.80E+00 4.07E-07 3.36E-07 4.85E-07 3.00E+00 4.07E-07 3.36E-07 4.85E-07 3.20E+00 4.07E-07 3.36E-07 4.85E-07 3.40E+00 4.08E-07 3.36E-07 4.85E-07 3.60E+00 4.08E-07 3.37E-07 4.86E-07 3.80E+00 4.08E-07 3.37E-07 4.86E-07 4.00E+00 4.08E-07 3.37E-07 4.86E-07 4.20E+00 4.08E-07 3.37E-07 4.86E-07 4.40E+00 4.08E-07 3.37E-07 4.86E-07 4.60E+00 4.08E-07 3.37E-07 4.86E-07 4.80E+00 4.08E-07 3.37E-07 4.87E-07 5.00E+00 4.08E-07 3.37E-07 4.87E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 4.43E-04 4.42E-07 1.93E-02 -4.95E+00 9.51E-05 4.24E-07 1.74E-02 -4.90E+00 1.95E-05 4.10E-07 1.63E-02 -4.85E+00 4.19E-06 3.97E-07 1.52E-02 -4.80E+00 1.16E-06 3.87E-07 1.41E-02 -4.75E+00 5.60E-07 3.79E-07 1.31E-02 -4.70E+00 4.41E-07 3.72E-07 1.20E-02 -4.65E+00 4.18E-07 3.66E-07 1.10E-02 -4.60E+00 4.13E-07 3.61E-07 9.94E-03 -4.55E+00 4.12E-07 3.57E-07 8.90E-03 -4.50E+00 4.12E-07 3.54E-07 7.87E-03 -4.45E+00 4.12E-07 3.52E-07 6.85E-03 -4.40E+00 4.12E-07 3.49E-07 5.84E-03 -4.35E+00 4.12E-07 3.48E-07 4.84E-03 -4.30E+00 4.12E-07 3.46E-07 3.87E-03 -4.25E+00 4.12E-07 3.45E-07 2.92E-03 -4.20E+00 4.12E-07 3.44E-07 2.02E-03 -4.15E+00 4.12E-07 3.43E-07 1.20E-03 -4.10E+00 4.12E-07 3.42E-07 5.32E-04 -4.05E+00 4.11E-07 3.42E-07 1.40E-04 -4.00E+00 4.11E-07 3.41E-07 2.25E-05 -3.95E+00 4.11E-07 3.41E-07 3.36E-06 -3.90E+00 4.11E-07 3.40E-07 8.54E-07 -3.85E+00 4.11E-07 3.40E-07 5.37E-07 -3.80E+00 4.11E-07 3.40E-07 4.97E-07 -3.75E+00 4.11E-07 3.39E-07 4.92E-07 -3.70E+00 4.11E-07 3.39E-07 4.91E-07 -3.65E+00 4.11E-07 3.39E-07 4.91E-07 -3.60E+00 4.11E-07 3.39E-07 4.91E-07 -3.55E+00 4.11E-07 3.39E-07 4.91E-07 -3.50E+00 4.11E-07 3.39E-07 4.91E-07 -3.40E+00 4.11E-07 3.39E-07 4.91E-07 -3.30E+00 4.11E-07 3.38E-07 4.91E-07 -3.20E+00 4.11E-07 3.38E-07 4.91E-07 -3.10E+00 4.10E-07 3.38E-07 4.90E-07 -3.00E+00 4.10E-07 3.38E-07 4.90E-07 -2.90E+00 4.10E-07 3.38E-07 4.90E-07 -2.80E+00 4.10E-07 3.38E-07 4.90E-07 -2.70E+00 4.10E-07 3.38E-07 4.90E-07 -2.60E+00 4.10E-07 3.38E-07 4.90E-07 -2.50E+00 4.10E-07 3.38E-07 4.90E-07 -2.40E+00 4.10E-07 3.38E-07 4.89E-07 -2.30E+00 4.10E-07 3.38E-07 4.89E-07 -2.20E+00 4.10E-07 3.38E-07 4.89E-07 -2.10E+00 4.10E-07 3.38E-07 4.89E-07 -2.00E+00 4.10E-07 3.38E-07 4.89E-07 -1.90E+00 4.10E-07 3.38E-07 4.89E-07 -1.80E+00 4.09E-07 3.38E-07 4.89E-07 -1.70E+00 4.09E-07 3.38E-07 4.89E-07 -1.60E+00 4.09E-07 3.38E-07 4.89E-07 -1.50E+00 4.09E-07 3.37E-07 4.88E-07 -1.40E+00 4.09E-07 3.37E-07 4.88E-07 -1.30E+00 4.09E-07 3.37E-07 4.88E-07 -1.20E+00 4.09E-07 3.37E-07 4.88E-07 -1.10E+00 4.09E-07 3.37E-07 4.88E-07 -1.00E+00 4.09E-07 3.37E-07 4.88E-07 -9.00E-01 4.09E-07 3.37E-07 4.88E-07 -8.00E-01 4.09E-07 3.37E-07 4.88E-07 -7.00E-01 4.09E-07 3.37E-07 4.88E-07 -6.00E-01 4.09E-07 3.37E-07 4.88E-07 -5.00E-01 4.09E-07 3.37E-07 4.88E-07 -4.00E-01 4.09E-07 3.37E-07 4.87E-07 -3.00E-01 4.09E-07 3.37E-07 4.87E-07 -2.00E-01 4.09E-07 3.37E-07 4.87E-07 -1.00E-01 4.08E-07 3.37E-07 4.87E-07 0.00E+00 4.08E-07 3.37E-07 4.87E-07 | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.70E+00 -1.60E+00 -1.78E+00 -4.80E+00 -1.62E+00 -1.52E+00 -1.69E+00 -4.60E+00 -1.53E+00 -1.44E+00 -1.60E+00 -4.40E+00 -1.45E+00 -1.36E+00 -1.51E+00 -4.20E+00 -1.37E+00 -1.29E+00 -1.42E+00 -4.00E+00 -1.28E+00 -1.21E+00 -1.33E+00 -3.80E+00 -1.20E+00 -1.13E+00 -1.24E+00 -3.60E+00 -1.11E+00 -1.05E+00 -1.15E+00 -3.40E+00 -1.03E+00 -9.78E-01 -1.06E+00 -3.20E+00 -9.43E-01 -9.01E-01 -9.69E-01 -3.00E+00 -8.59E-01 -8.24E-01 -8.80E-01 -2.80E+00 -7.75E-01 -7.47E-01 -7.90E-01 -2.60E+00 -6.91E-01 -6.71E-01 -7.01E-01 -2.40E+00 -6.08E-01 -5.94E-01 -6.12E-01 -2.20E+00 -5.24E-01 -5.18E-01 -5.24E-01 -2.00E+00 -4.42E-01 -4.43E-01 -4.36E-01 -1.80E+00 -3.60E-01 -3.68E-01 -3.48E-01 -1.60E+00 -2.78E-01 -2.94E-01 -2.62E-01 -1.40E+00 -1.99E-01 -2.21E-01 -1.77E-01 -1.20E+00 -1.22E-01 -1.51E-01 -9.50E-02 -1.00E+00 -5.16E-02 -8.41E-02 -2.45E-02 -8.00E-01 -5.73E-03 -2.83E-02 -2.94E-04 -7.00E-01 -7.14E-04 -1.03E-02 -1.51E-05 -6.00E-01 -7.02E-05 -2.34E-03 -1.09E-06 -5.00E-01 -6.90E-06 -3.99E-04 -3.40E-07 -4.00E-01 -8.37E-07 -6.33E-05 -2.40E-07 -3.00E-01 -2.14E-07 -9.95E-06 -1.74E-07 -2.00E-01 -1.06E-07 -1.58E-06 -1.13E-07 -1.00E-01 -4.93E-08 -2.44E-07 -5.49E-08 0.00E+00 4.05E-26 1.00E-26 1.17E-25 1.00E-01 4.18E-08 4.11E-08 5.61E-08 2.00E-01 8.09E-08 7.08E-08 1.08E-07 4.00E-01 1.52E-07 1.25E-07 2.01E-07 6.00E-01 2.13E-07 1.73E-07 2.80E-07 8.00E-01 2.65E-07 2.14E-07 3.45E-07 1.00E+00 3.08E-07 2.49E-07 3.96E-07 1.20E+00 3.42E-07 2.78E-07 4.35E-07 1.40E+00 3.68E-07 3.02E-07 4.62E-07 1.60E+00 3.87E-07 3.20E-07 4.78E-07 1.80E+00 3.98E-07 3.32E-07 4.83E-07 2.00E+00 4.02E-07 3.40E-07 4.84E-07 2.20E+00 4.03E-07 3.42E-07 4.84E-07 2.40E+00 4.03E-07 3.43E-07 4.85E-07 2.60E+00 4.03E-07 3.43E-07 4.85E-07 2.80E+00 4.03E-07 3.43E-07 4.85E-07 3.00E+00 4.03E-07 3.43E-07 4.85E-07 3.20E+00 4.04E-07 3.43E-07 4.85E-07 3.40E+00 4.04E-07 3.43E-07 4.85E-07 3.60E+00 4.04E-07 3.43E-07 4.86E-07 3.80E+00 4.04E-07 3.44E-07 4.86E-07 4.00E+00 4.04E-07 3.44E-07 4.86E-07 4.20E+00 4.04E-07 3.44E-07 4.86E-07 4.40E+00 4.04E-07 3.44E-07 4.86E-07 4.60E+00 4.04E-07 3.44E-07 4.86E-07 4.80E+00 4.04E-07 3.44E-07 4.87E-07 5.00E+00 4.05E-07 3.44E-07 4.87E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 1.17E-03 4.70E-07 8.94E-02 -4.95E+00 7.62E-04 4.50E-07 3.81E-02 -4.90E+00 4.02E-04 4.33E-07 2.22E-02 -4.85E+00 1.34E-04 4.18E-07 1.88E-02 -4.80E+00 2.10E-05 4.06E-07 1.74E-02 -4.75E+00 2.39E-06 3.96E-07 1.63E-02 -4.70E+00 5.84E-07 3.88E-07 1.52E-02 -4.65E+00 4.24E-07 3.81E-07 1.42E-02 -4.60E+00 4.10E-07 3.75E-07 1.31E-02 -4.55E+00 4.08E-07 3.70E-07 1.20E-02 -4.50E+00 4.08E-07 3.66E-07 1.10E-02 -4.45E+00 4.08E-07 3.63E-07 9.91E-03 -4.40E+00 4.08E-07 3.60E-07 8.85E-03 -4.35E+00 4.08E-07 3.58E-07 7.81E-03 -4.30E+00 4.08E-07 3.56E-07 6.76E-03 -4.25E+00 4.08E-07 3.54E-07 5.73E-03 -4.20E+00 4.08E-07 3.53E-07 4.70E-03 -4.15E+00 4.08E-07 3.52E-07 3.70E-03 -4.10E+00 4.08E-07 3.51E-07 2.71E-03 -4.05E+00 4.07E-07 3.50E-07 1.77E-03 -4.00E+00 4.07E-07 3.49E-07 9.10E-04 -3.95E+00 4.07E-07 3.48E-07 2.59E-04 -3.90E+00 4.07E-07 3.48E-07 2.31E-05 -3.85E+00 4.07E-07 3.48E-07 1.56E-06 -3.80E+00 4.07E-07 3.47E-07 5.39E-07 -3.75E+00 4.07E-07 3.47E-07 4.93E-07 -3.70E+00 4.07E-07 3.47E-07 4.91E-07 -3.65E+00 4.07E-07 3.46E-07 4.91E-07 -3.60E+00 4.07E-07 3.46E-07 4.91E-07 -3.55E+00 4.07E-07 3.46E-07 4.91E-07 -3.50E+00 4.07E-07 3.46E-07 4.91E-07 -3.40E+00 4.07E-07 3.46E-07 4.91E-07 -3.30E+00 4.07E-07 3.45E-07 4.91E-07 -3.20E+00 4.07E-07 3.45E-07 4.90E-07 -3.10E+00 4.06E-07 3.45E-07 4.90E-07 -3.00E+00 4.06E-07 3.45E-07 4.90E-07 -2.90E+00 4.06E-07 3.45E-07 4.90E-07 -2.80E+00 4.06E-07 3.45E-07 4.90E-07 -2.70E+00 4.06E-07 3.45E-07 4.90E-07 -2.60E+00 4.06E-07 3.45E-07 4.90E-07 -2.50E+00 4.06E-07 3.45E-07 4.90E-07 -2.40E+00 4.06E-07 3.45E-07 4.89E-07 -2.30E+00 4.06E-07 3.45E-07 4.89E-07 -2.20E+00 4.06E-07 3.45E-07 4.89E-07 -2.10E+00 4.06E-07 3.45E-07 4.89E-07 -2.00E+00 4.06E-07 3.45E-07 4.89E-07 -1.90E+00 4.06E-07 3.45E-07 4.89E-07 -1.80E+00 4.06E-07 3.44E-07 4.89E-07 -1.70E+00 4.05E-07 3.44E-07 4.89E-07 -1.60E+00 4.05E-07 3.44E-07 4.88E-07 -1.50E+00 4.05E-07 3.44E-07 4.88E-07 -1.40E+00 4.05E-07 3.44E-07 4.88E-07 -1.30E+00 4.05E-07 3.44E-07 4.88E-07 -1.20E+00 4.05E-07 3.44E-07 4.88E-07 -1.10E+00 4.05E-07 3.44E-07 4.88E-07 -1.00E+00 4.05E-07 3.44E-07 4.88E-07 -9.00E-01 4.05E-07 3.44E-07 4.88E-07 -8.00E-01 4.05E-07 3.44E-07 4.88E-07 -7.00E-01 4.05E-07 3.44E-07 4.88E-07 -6.00E-01 4.05E-07 3.44E-07 4.88E-07 -5.00E-01 4.05E-07 3.44E-07 4.88E-07 -4.00E-01 4.05E-07 3.44E-07 4.87E-07 -3.00E-01 4.05E-07 3.44E-07 4.87E-07 -2.00E-01 4.05E-07 3.44E-07 4.87E-07 -1.00E-01 4.05E-07 3.44E-07 4.87E-07 0.00E+00 4.05E-07 3.44E-07 4.87E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** | [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.02E+00 -9.06E-01 -1.14E+00 -4.80E+00 -9.67E-01 -8.62E-01 -1.08E+00 -4.60E+00 -9.17E-01 -8.18E-01 -1.02E+00 -4.40E+00 -8.66E-01 -7.75E-01 -9.66E-01 -4.20E+00 -8.16E-01 -7.31E-01 -9.08E-01 -4.00E+00 -7.66E-01 -6.87E-01 -8.51E-01 -3.80E+00 -7.15E-01 -6.44E-01 -7.94E-01 -3.60E+00 -6.65E-01 -6.00E-01 -7.36E-01 -3.40E+00 -6.15E-01 -5.57E-01 -6.79E-01 -3.20E+00 -5.65E-01 -5.14E-01 -6.22E-01 -3.00E+00 -5.15E-01 -4.70E-01 -5.65E-01 -2.80E+00 -4.65E-01 -4.27E-01 -5.08E-01 -2.60E+00 -4.16E-01 -3.84E-01 -4.51E-01 -2.40E+00 -3.66E-01 -3.41E-01 -3.95E-01 -2.20E+00 -3.17E-01 -2.98E-01 -3.38E-01 -2.00E+00 -2.68E-01 -2.56E-01 -2.82E-01 -1.80E+00 -2.19E-01 -2.14E-01 -2.26E-01 -1.60E+00 -1.71E-01 -1.72E-01 -1.71E-01 -1.40E+00 -1.23E-01 -1.31E-01 -1.17E-01 -1.20E+00 -7.72E-02 -9.07E-02 -6.43E-02 -1.00E+00 -3.48E-02 -5.28E-02 -1.84E-02 -8.00E-01 -4.96E-03 -2.00E-02 -2.90E-04 -7.00E-01 -6.96E-04 -8.33E-03 -1.46E-05 -6.00E-01 -6.97E-05 -2.18E-03 -7.16E-07 -5.00E-01 -6.62E-06 -3.93E-04 -3.51E-08 -4.00E-01 -6.26E-07 -6.29E-05 -1.72E-09 -3.00E-01 -5.92E-08 -9.81E-06 -8.41E-11 -2.00E-01 -5.55E-09 -1.50E-06 -4.11E-12 -1.00E-01 -4.79E-10 -2.02E-07 -1.92E-13 0.00E+00 8.88E-26 5.27E-19 0 2.00E-01 1.80E-12 8.58E-10 4.72E-16 4.00E-01 1.96E-12 9.33E-10 5.00E-16 6.00E-01 2.14E-12 1.00E-09 5.55E-16 8.00E-01 2.34E-12 1.08E-09 5.55E-16 1.00E+00 2.56E-12 1.16E-09 5.55E-16 1.20E+00 2.81E-12 1.26E-09 6.66E-16 1.40E+00 3.09E-12 1.38E-09 6.66E-16 1.60E+00 3.42E-12 1.50E-09 6.66E-16 1.80E+00 3.79E-12 1.65E-09 6.66E-16 2.00E+00 4.21E-12 1.82E-09 8.88E-16 2.20E+00 4.70E-12 2.02E-09 8.88E-16 2.40E+00 5.25E-12 2.24E-09 8.88E-16 2.60E+00 5.87E-12 2.49E-09 8.88E-16 2.80E+00 6.58E-12 2.78E-09 1.33E-15 3.00E+00 7.39E-12 3.12E-09 1.33E-15 3.20E+00 8.32E-12 3.50E-09 1.33E-15 3.40E+00 9.37E-12 3.94E-09 1.33E-15 3.60E+00 1.06E-11 4.44E-09 1.33E-15 3.80E+00 1.19E-11 5.02E-09 1.33E-15 4.00E+00 1.35E-11 5.67E-09 1.78E-15 4.20E+00 1.52E-11 6.42E-09 1.78E-15 4.40E+00 1.72E-11 7.28E-09 1.78E-15 4.60E+00 1.95E-11 8.27E-09 1.78E-15 4.80E+00 2.20E-11 9.39E-09 1.78E-15 5.00E+00 2.50E-11 1.07E-08 1.78E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 8.65E-04 2.01E-07 8.04E-02 -4.95E+00 4.69E-04 1.94E-07 5.21E-02 -4.90E+00 2.10E-04 1.88E-07 3.30E-02 -4.85E+00 7.79E-05 1.82E-07 2.37E-02 -4.80E+00 2.58E-05 1.76E-07 2.00E-02 -4.75E+00 8.14E-06 1.71E-07 1.83E-02 -4.70E+00 2.52E-06 1.65E-07 1.70E-02 -4.65E+00 7.78E-07 1.60E-07 1.59E-02 -4.60E+00 2.40E-07 1.55E-07 1.47E-02 -4.55E+00 7.40E-08 1.50E-07 1.36E-02 -4.50E+00 2.30E-08 1.45E-07 1.25E-02 -4.45E+00 7.36E-09 1.41E-07 1.14E-02 -4.40E+00 2.53E-09 1.36E-07 1.04E-02 -4.35E+00 1.03E-09 1.32E-07 9.27E-03 -4.30E+00 5.66E-10 1.28E-07 8.20E-03 -4.25E+00 4.15E-10 1.23E-07 7.14E-03 -4.20E+00 3.61E-10 1.19E-07 6.10E-03 -4.15E+00 3.37E-10 1.16E-07 5.07E-03 -4.10E+00 3.23E-10 1.12E-07 4.08E-03 -4.05E+00 3.12E-10 1.08E-07 3.12E-03 -4.00E+00 3.03E-10 1.05E-07 2.22E-03 -3.95E+00 2.93E-10 1.02E-07 1.40E-03 -3.90E+00 2.84E-10 9.83E-08 7.36E-04 -3.85E+00 2.76E-10 9.51E-08 2.90E-04 -3.80E+00 2.67E-10 9.21E-08 8.38E-05 -3.75E+00 2.59E-10 8.91E-08 2.01E-05 -3.70E+00 2.51E-10 8.62E-08 4.55E-06 -3.65E+00 2.44E-10 8.35E-08 1.01E-06 -3.60E+00 2.36E-10 8.08E-08 2.24E-07 -3.55E+00 2.29E-10 7.82E-08 4.96E-08 -3.50E+00 2.22E-10 7.57E-08 1.10E-08 -3.40E+00 2.09E-10 7.09E-08 5.37E-10 -3.30E+00 1.96E-10 6.64E-08 2.63E-11 -3.20E+00 1.84E-10 6.22E-08 1.30E-12 -3.10E+00 1.73E-10 5.83E-08 7.11E-14 -3.00E+00 1.63E-10 5.46E-08 1.07E-14 -2.90E+00 1.53E-10 5.11E-08 5.33E-15 -2.80E+00 1.44E-10 4.79E-08 5.33E-15 -2.70E+00 1.35E-10 4.48E-08 5.33E-15 -2.60E+00 1.27E-10 4.20E-08 5.33E-15 -2.50E+00 1.19E-10 3.93E-08 5.33E-15 -2.40E+00 1.12E-10 3.68E-08 5.33E-15 -2.30E+00 1.05E-10 3.45E-08 5.33E-15 -2.20E+00 9.87E-11 3.23E-08 5.33E-15 -2.10E+00 9.27E-11 3.03E-08 4.44E-15 -2.00E+00 8.71E-11 2.83E-08 4.44E-15 -1.90E+00 8.18E-11 2.65E-08 4.44E-15 -1.80E+00 7.69E-11 2.49E-08 4.44E-15 -1.70E+00 7.22E-11 2.33E-08 4.44E-15 -1.60E+00 6.78E-11 2.18E-08 4.44E-15 -1.50E+00 6.37E-11 2.04E-08 4.44E-15 -1.40E+00 5.99E-11 1.91E-08 4.44E-15 -1.30E+00 5.62E-11 1.79E-08 3.55E-15 -1.20E+00 5.28E-11 1.68E-08 3.55E-15 -1.10E+00 4.96E-11 1.57E-08 2.66E-15 -1.00E+00 4.66E-11 1.48E-08 2.66E-15 -9.00E-01 4.38E-11 1.38E-08 2.66E-15 -8.00E-01 4.11E-11 1.30E-08 2.66E-15 -7.00E-01 3.86E-11 1.21E-08 2.66E-15 -6.00E-01 3.63E-11 1.14E-08 2.66E-15 -5.00E-01 3.41E-11 1.07E-08 1.78E-15 -4.00E-01 3.20E-11 1.00E-08 1.78E-15 -3.00E-01 3.01E-11 9.39E-09 1.78E-15 -2.00E-01 2.83E-11 8.81E-09 1.78E-15 -1.00E-01 2.66E-11 8.27E-09 1.78E-15 0.00E+00 2.50E-11 7.76E-09 1.78E-15 | | End [Model] InputModel4 | |**********************Input Model5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -8.44E-01 -7.14E-01 -1.01E+00 -4.80E+00 -8.03E-01 -6.80E-01 -9.56E-01 -4.60E+00 -7.63E-01 -6.47E-01 -9.06E-01 -4.40E+00 -7.22E-01 -6.13E-01 -8.56E-01 -4.20E+00 -6.81E-01 -5.80E-01 -8.06E-01 -4.00E+00 -6.40E-01 -5.46E-01 -7.56E-01 -3.80E+00 -5.99E-01 -5.13E-01 -7.07E-01 -3.60E+00 -5.59E-01 -4.79E-01 -6.57E-01 -3.40E+00 -5.18E-01 -4.46E-01 -6.07E-01 -3.20E+00 -4.77E-01 -4.13E-01 -5.58E-01 -3.00E+00 -4.37E-01 -3.80E-01 -5.08E-01 -2.80E+00 -3.96E-01 -3.47E-01 -4.58E-01 -2.60E+00 -3.56E-01 -3.13E-01 -4.09E-01 -2.40E+00 -3.15E-01 -2.80E-01 -3.60E-01 -2.20E+00 -2.75E-01 -2.48E-01 -3.11E-01 -2.00E+00 -2.35E-01 -2.15E-01 -2.62E-01 -1.80E+00 -1.95E-01 -1.82E-01 -2.13E-01 -1.60E+00 -1.56E-01 -1.50E-01 -1.65E-01 -1.40E+00 -1.17E-01 -1.18E-01 -1.17E-01 -1.20E+00 -7.88E-02 -8.69E-02 -7.06E-02 -1.00E+00 -4.26E-02 -5.66E-02 -2.76E-02 -9.00E-01 -2.60E-02 -4.22E-02 -1.03E-02 -8.00E-01 -1.18E-02 -2.86E-02 -1.38E-03 -7.00E-01 -2.89E-03 -1.64E-02 -1.40E-04 -6.00E-01 -3.64E-04 -6.89E-03 -7.00E-05 -5.00E-01 -6.88E-05 -1.75E-03 -5.62E-05 -4.00E-01 -3.59E-05 -3.03E-04 -4.47E-05 -3.00E-01 -2.53E-05 -5.58E-05 -3.33E-05 -2.00E-01 -1.66E-05 -1.59E-05 -2.20E-05 -1.00E-01 -8.23E-06 -5.82E-06 -1.09E-05 0.00E+00 2.62E-25 3.96E-25 1.60E-26 1.00E-01 6.81E-06 4.63E-06 1.02E-05 2.00E-01 1.33E-05 9.09E-06 1.99E-05 4.00E-01 2.54E-05 1.75E-05 3.73E-05 6.00E-01 3.61E-05 2.52E-05 5.24E-05 8.00E-01 4.56E-05 3.21E-05 6.51E-05 1.00E+00 5.37E-05 3.83E-05 7.56E-05 1.20E+00 6.05E-05 4.37E-05 8.37E-05 1.40E+00 6.59E-05 4.83E-05 8.95E-05 1.60E+00 7.00E-05 5.20E-05 9.31E-05 1.80E+00 7.26E-05 5.48E-05 9.49E-05 2.00E+00 7.40E-05 5.68E-05 9.60E-05 2.20E+00 7.48E-05 5.71E-05 9.67E-05 2.40E+00 7.54E-05 2.80E-06 9.74E-05 2.60E+00 5.07E-07 8.79E-07 9.80E-05 2.80E+00 4.93E-07 5.36E-07 9.86E-05 3.00E+00 4.93E-07 4.42E-07 9.86E-05 3.20E+00 4.93E-07 4.10E-07 6.62E-07 3.40E+00 4.93E-07 3.94E-07 6.62E-07 3.60E+00 4.93E-07 3.94E-07 6.63E-07 3.80E+00 4.94E-07 3.94E-07 6.63E-07 4.00E+00 4.94E-07 3.95E-07 6.63E-07 4.20E+00 4.94E-07 3.96E-07 6.64E-07 4.40E+00 4.94E-07 3.96E-07 6.64E-07 4.60E+00 4.94E-07 3.97E-07 6.64E-07 4.80E+00 4.94E-07 3.98E-07 6.64E-07 5.00E+00 4.95E-07 3.99E-07 6.65E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 5.58E-04 3.06E-05 7.07E-02 -4.95E+00 2.50E-04 3.06E-05 4.10E-02 -4.90E+00 1.05E-04 3.05E-05 2.48E-02 -4.85E+00 5.36E-05 3.05E-05 1.88E-02 -4.80E+00 3.73E-05 3.04E-05 1.65E-02 -4.75E+00 3.22E-05 3.04E-05 1.52E-02 -4.70E+00 3.04E-05 3.03E-05 1.41E-02 -4.65E+00 2.95E-05 3.03E-05 1.31E-02 -4.60E+00 2.87E-05 3.01E-05 1.20E-02 -4.55E+00 2.73E-05 2.99E-05 1.10E-02 -4.50E+00 2.58E-05 2.96E-05 9.94E-03 -4.45E+00 2.43E-05 2.93E-05 8.90E-03 -4.40E+00 2.28E-05 2.88E-05 7.88E-03 -4.35E+00 2.14E-05 2.82E-05 6.87E-03 -4.30E+00 1.99E-05 2.72E-05 5.87E-03 -4.25E+00 1.85E-05 2.59E-05 4.89E-03 -4.20E+00 1.72E-05 2.46E-05 3.94E-03 -4.15E+00 1.59E-05 2.34E-05 3.02E-03 -4.10E+00 1.46E-05 2.21E-05 2.14E-03 -4.05E+00 1.33E-05 2.09E-05 1.36E-03 -4.00E+00 1.21E-05 1.97E-05 7.05E-04 -3.95E+00 1.09E-05 1.85E-05 2.71E-04 -3.90E+00 9.83E-06 1.73E-05 7.79E-05 -3.85E+00 8.76E-06 1.62E-05 2.22E-05 -3.80E+00 7.75E-06 1.51E-05 8.87E-06 -3.75E+00 6.79E-06 1.40E-05 5.26E-06 -3.70E+00 5.89E-06 1.29E-05 3.77E-06 -3.65E+00 5.06E-06 1.18E-05 2.85E-06 -3.60E+00 4.30E-06 1.08E-05 2.18E-06 -3.55E+00 3.62E-06 9.86E-06 1.69E-06 -3.50E+00 3.01E-06 8.92E-06 1.33E-06 -3.40E+00 2.02E-06 7.17E-06 9.22E-07 -3.30E+00 1.35E-06 5.60E-06 7.58E-07 -3.20E+00 9.29E-07 4.24E-06 6.99E-07 -3.10E+00 7.02E-07 3.11E-06 6.79E-07 -3.00E+00 5.90E-07 2.21E-06 6.73E-07 -2.90E+00 5.38E-07 1.55E-06 6.71E-07 -2.80E+00 5.15E-07 1.09E-06 6.70E-07 -2.70E+00 5.05E-07 7.94E-07 6.70E-07 -2.60E+00 5.00E-07 6.20E-07 6.69E-07 -2.50E+00 4.98E-07 5.21E-07 6.69E-07 -2.40E+00 4.97E-07 4.67E-07 6.69E-07 -2.30E+00 4.97E-07 4.39E-07 6.69E-07 -2.20E+00 4.97E-07 4.23E-07 6.69E-07 -2.10E+00 4.96E-07 4.15E-07 6.68E-07 -2.00E+00 4.96E-07 4.10E-07 6.68E-07 -1.90E+00 4.96E-07 4.08E-07 6.68E-07 -1.80E+00 4.96E-07 4.06E-07 6.68E-07 -1.70E+00 4.96E-07 4.05E-07 6.68E-07 -1.60E+00 4.96E-07 4.04E-07 6.68E-07 -1.50E+00 4.96E-07 4.03E-07 6.67E-07 -1.40E+00 4.96E-07 4.03E-07 6.67E-07 -1.30E+00 4.96E-07 4.02E-07 6.67E-07 -1.20E+00 4.96E-07 4.02E-07 6.67E-07 -1.10E+00 4.95E-07 4.01E-07 6.67E-07 -1.00E+00 4.95E-07 4.01E-07 6.67E-07 -9.00E-01 4.95E-07 4.00E-07 6.66E-07 -8.00E-01 4.95E-07 4.00E-07 6.66E-07 -7.00E-01 4.95E-07 4.00E-07 6.66E-07 -6.00E-01 4.95E-07 3.99E-07 6.66E-07 -5.00E-01 4.95E-07 3.99E-07 6.66E-07 -4.00E-01 4.95E-07 3.98E-07 6.66E-07 -3.00E-01 4.95E-07 3.98E-07 6.66E-07 -2.00E-01 4.95E-07 3.97E-07 6.66E-07 -1.00E-01 4.95E-07 3.97E-07 6.65E-07 0.00E+00 4.95E-07 3.97E-07 6.65E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) -5.00E+00 -3.35E-04 -2.14E-04 -3.89E-04 -4.80E+00 -3.34E-04 -2.13E-04 -3.88E-04 -4.60E+00 -3.34E-04 -2.12E-04 -3.88E-04 -4.40E+00 -3.33E-04 -2.13E-04 -3.87E-04 -4.20E+00 -3.33E-04 -2.12E-04 -3.87E-04 -4.00E+00 -3.32E-04 -2.12E-04 -3.86E-04 -3.80E+00 -3.32E-04 -2.11E-04 -3.86E-04 -3.60E+00 -3.31E-04 -2.10E-04 -3.85E-04 -3.40E+00 -3.31E-04 -2.25E-04 -3.85E-04 -3.20E+00 -3.50E-04 -2.49E-04 -3.83E-04 -3.00E+00 -3.92E-04 -2.78E-04 -4.10E-04 -2.80E+00 -4.45E-04 -3.13E-04 -4.67E-04 -2.60E+00 -5.13E-04 -3.58E-04 -5.41E-04 -2.40E+00 -6.04E-04 -4.18E-04 -6.42E-04 -2.20E+00 -7.29E-04 -4.97E-04 -7.84E-04 -2.00E+00 -9.11E-04 -6.08E-04 -9.97E-04 -1.90E+00 -1.04E-03 -6.80E-04 -1.15E-03 -1.80E+00 -1.19E-03 -7.68E-04 -1.34E-03 -1.70E+00 -1.39E-03 -8.75E-04 -1.61E-03 -1.60E+00 -1.65E-03 -1.01E-03 -1.97E-03 -1.50E+00 -1.99E-03 -1.17E-03 -2.47E-03 -1.40E+00 -2.43E-03 -1.37E-03 -3.17E-03 -1.30E+00 -2.99E-03 -1.61E-03 -4.13E-03 -1.20E+00 -3.68E-03 -1.90E-03 -5.35E-03 -1.10E+00 -4.52E-03 -2.23E-03 -6.93E-03 -1.00E+00 -5.64E-03 -2.63E-03 -9.50E-03 -9.00E-01 -7.39E-03 -3.14E-03 -1.46E-02 -8.00E-01 -1.03E-02 -3.87E-03 -1.92E-02 -7.00E-01 -1.28E-02 -4.92E-03 -1.83E-02 -6.00E-01 -1.24E-02 -6.01E-03 -1.60E-02 -5.00E-01 -1.05E-02 -6.11E-03 -1.35E-02 -4.00E-01 -8.49E-03 -5.19E-03 -1.09E-02 -3.00E-01 -6.40E-03 -3.93E-03 -8.24E-03 -2.00E-01 -4.27E-03 -2.61E-03 -5.54E-03 -1.00E-01 -2.14E-03 -1.29E-03 -2.79E-03 0.00E+00 0.00E+00 1.28E-22 3.19E-19 1.00E-01 1.71E-03 1.26E-03 2.37E-03 2.00E-01 3.27E-03 2.41E-03 4.49E-03 3.00E-01 4.69E-03 3.47E-03 6.38E-03 4.00E-01 5.97E-03 4.44E-03 8.05E-03 5.00E-01 7.11E-03 5.31E-03 9.52E-03 6.00E-01 8.13E-03 6.10E-03 1.08E-02 7.00E-01 9.03E-03 6.80E-03 1.19E-02 8.00E-01 9.82E-03 7.42E-03 1.28E-02 9.00E-01 1.05E-02 7.97E-03 1.36E-02 1.00E+00 1.11E-02 8.43E-03 1.43E-02 1.20E+00 1.19E-02 9.15E-03 1.51E-02 1.40E+00 1.24E-02 9.60E-03 1.55E-02 1.60E+00 1.28E-02 9.92E-03 1.57E-02 1.80E+00 1.31E-02 1.02E-02 1.59E-02 2.00E+00 1.33E-02 1.04E-02 1.61E-02 2.40E+00 1.36E-02 1.07E-02 1.63E-02 2.80E+00 1.38E-02 1.10E-02 1.64E-02 3.20E+00 1.40E-02 1.12E-02 1.66E-02 3.60E+00 1.42E-02 1.14E-02 1.67E-02 4.00E+00 1.43E-02 1.15E-02 1.68E-02 4.40E+00 1.44E-02 1.17E-02 1.69E-02 4.80E+00 1.45E-02 1.18E-02 1.69E-02 5.20E+00 1.46E-02 1.19E-02 1.70E-02 5.60E+00 1.47E-02 1.20E-02 1.72E-02 6.00E+00 1.50E-02 1.22E-02 1.74E-02 6.20E+00 1.51E-02 1.23E-02 1.76E-02 6.40E+00 1.53E-02 1.25E-02 1.77E-02 6.60E+00 1.54E-02 1.26E-02 1.78E-02 6.80E+00 1.56E-02 1.28E-02 1.80E-02 7.00E+00 1.57E-02 1.29E-02 1.82E-02 7.20E+00 1.60E-02 1.31E-02 1.85E-02 7.40E+00 1.62E-02 1.33E-02 1.88E-02 7.60E+00 1.65E-02 1.36E-02 1.92E-02 7.80E+00 1.69E-02 1.39E-02 1.98E-02 8.00E+00 1.74E-02 1.42E-02 2.03E-02 8.20E+00 1.79E-02 1.46E-02 2.10E-02 8.40E+00 1.85E-02 1.51E-02 2.16E-02 8.60E+00 1.91E-02 1.56E-02 2.23E-02 8.80E+00 1.98E-02 1.72E-02 2.30E-02 9.00E+00 3.59E-02 1.58E-01 2.38E-02 9.20E+00 6.13E+00 1.26E+01 2.97E-02 9.40E+00 9.28E+01 9.60E+01 9.41E+00 9.60E+00 2.25E+02 2.15E+02 1.21E+02 9.80E+00 3.67E+02 3.44E+02 2.69E+02 1.00E+01 5.12E+02 4.77E+02 4.24E+02 | [GND_clamp] | -5.00E+00 -1.36E+00 -1.27E+00 -1.45E+00 -4.80E+00 -1.29E+00 -1.21E+00 -1.37E+00 -4.60E+00 -1.23E+00 -1.15E+00 -1.30E+00 -4.40E+00 -1.16E+00 -1.09E+00 -1.23E+00 -4.20E+00 -1.09E+00 -1.03E+00 -1.16E+00 -4.00E+00 -1.03E+00 -9.70E-01 -1.09E+00 -3.80E+00 -9.62E-01 -9.10E-01 -1.02E+00 -3.60E+00 -8.96E-01 -8.50E-01 -9.44E-01 -3.40E+00 -8.31E-01 -7.90E-01 -8.73E-01 -3.20E+00 -7.65E-01 -7.31E-01 -8.01E-01 -3.00E+00 -6.99E-01 -6.71E-01 -7.30E-01 -2.80E+00 -6.34E-01 -6.11E-01 -6.59E-01 -2.60E+00 -5.68E-01 -5.52E-01 -5.88E-01 -2.40E+00 -5.03E-01 -4.93E-01 -5.17E-01 -2.20E+00 -4.38E-01 -4.34E-01 -4.46E-01 -2.00E+00 -3.74E-01 -3.75E-01 -3.75E-01 -1.80E+00 -3.09E-01 -3.16E-01 -3.05E-01 -1.60E+00 -2.45E-01 -2.58E-01 -2.35E-01 -1.40E+00 -1.82E-01 -2.01E-01 -1.67E-01 -1.20E+00 -1.20E-01 -1.45E-01 -9.96E-02 -1.00E+00 -6.18E-02 -9.05E-02 -3.73E-02 -8.00E-01 -1.34E-02 -4.07E-02 -1.07E-03 -7.00E-01 -2.13E-03 -2.01E-02 -3.38E-05 -6.00E-01 -1.56E-04 -6.14E-03 -9.69E-07 -5.00E-01 -9.80E-06 -9.95E-04 -2.77E-08 -4.00E-01 -6.08E-07 -1.18E-04 -7.91E-10 -3.00E-01 -3.77E-08 -1.33E-05 -2.26E-11 -2.00E-01 -2.33E-09 -1.47E-06 -6.45E-13 -1.00E-01 -1.36E-10 -1.48E-07 -1.79E-14 0.00E+00 0 1.19E-24 0 2.00E-01 8.77E-13 1.76E-09 1.22E-12 4.00E-01 1.04E-12 2.06E-09 1.22E-12 6.00E-01 1.21E-12 2.15E-09 1.22E-12 8.00E-01 1.41E-12 2.22E-09 1.22E-12 1.00E+00 1.63E-12 2.28E-09 1.22E-12 1.20E+00 1.88E-12 2.36E-09 1.22E-12 1.40E+00 2.17E-12 2.44E-09 1.22E-12 1.60E+00 2.49E-12 2.53E-09 1.22E-12 1.80E+00 2.87E-12 2.64E-09 1.22E-12 2.00E+00 3.29E-12 2.76E-09 1.22E-12 2.20E+00 3.77E-12 2.90E-09 1.22E-12 2.40E+00 4.32E-12 3.06E-09 1.22E-12 2.60E+00 4.95E-12 3.24E-09 1.22E-12 2.80E+00 5.66E-12 3.45E-09 1.22E-12 3.00E+00 6.47E-12 3.68E-09 1.22E-12 3.20E+00 7.39E-12 3.95E-09 1.22E-12 3.40E+00 8.44E-12 4.25E-09 1.22E-12 3.60E+00 9.64E-12 4.60E-09 1.22E-12 3.80E+00 1.10E-11 4.99E-09 1.22E-12 4.00E+00 1.25E-11 5.44E-09 1.22E-12 4.20E+00 1.43E-11 5.95E-09 1.22E-12 4.40E+00 1.63E-11 6.53E-09 1.22E-12 4.60E+00 1.85E-11 7.18E-09 1.22E-12 4.80E+00 2.11E-11 7.93E-09 1.22E-12 5.00E+00 2.40E-11 8.78E-09 1.22E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 6.84E-04 1.24E-07 5.09E-02 -4.95E+00 3.90E-04 1.20E-07 2.83E-02 -4.90E+00 2.21E-04 1.16E-07 2.03E-02 -4.85E+00 1.25E-04 1.13E-07 1.72E-02 -4.80E+00 7.07E-05 1.09E-07 1.56E-02 -4.75E+00 4.00E-05 1.06E-07 1.43E-02 -4.70E+00 2.26E-05 1.03E-07 1.31E-02 -4.65E+00 1.27E-05 9.95E-08 1.20E-02 -4.60E+00 7.18E-06 9.65E-08 1.09E-02 -4.55E+00 4.05E-06 9.36E-08 9.81E-03 -4.50E+00 2.29E-06 9.08E-08 8.73E-03 -4.45E+00 1.29E-06 8.81E-08 7.68E-03 -4.40E+00 7.28E-07 8.54E-08 6.66E-03 -4.35E+00 4.11E-07 8.28E-08 5.66E-03 -4.30E+00 2.32E-07 8.03E-08 4.71E-03 -4.25E+00 1.31E-07 7.79E-08 3.81E-03 -4.20E+00 7.41E-08 7.56E-08 2.97E-03 -4.15E+00 4.19E-08 7.33E-08 2.21E-03 -4.10E+00 2.38E-08 7.11E-08 1.55E-03 -4.05E+00 1.36E-08 6.89E-08 1.01E-03 -4.00E+00 7.77E-09 6.69E-08 6.13E-04 -3.95E+00 4.51E-09 6.48E-08 3.44E-04 -3.90E+00 2.66E-09 6.29E-08 1.82E-04 -3.85E+00 1.62E-09 6.10E-08 9.20E-05 -3.80E+00 1.02E-09 5.92E-08 4.55E-05 -3.75E+00 6.85E-10 5.74E-08 2.22E-05 -3.70E+00 4.91E-10 5.57E-08 1.07E-05 -3.65E+00 3.79E-10 5.40E-08 5.18E-06 -3.60E+00 3.12E-10 5.24E-08 2.49E-06 -3.55E+00 2.71E-10 5.08E-08 1.20E-06 -3.50E+00 2.45E-10 4.93E-08 5.77E-07 -3.40E+00 2.15E-10 4.64E-08 1.34E-07 -3.30E+00 1.98E-10 4.37E-08 3.09E-08 -3.20E+00 1.84E-10 4.11E-08 7.15E-09 -3.10E+00 1.72E-10 3.87E-08 1.66E-09 -3.00E+00 1.62E-10 3.64E-08 3.85E-10 -2.90E+00 1.52E-10 3.43E-08 9.06E-11 -2.80E+00 1.43E-10 3.23E-08 2.31E-11 -2.70E+00 1.34E-10 3.04E-08 5.33E-12 -2.60E+00 1.26E-10 2.87E-08 1.22E-12 -2.50E+00 1.18E-10 2.70E-08 1.22E-12 -2.40E+00 1.11E-10 2.54E-08 1.22E-12 -2.30E+00 1.04E-10 2.40E-08 1.22E-12 -2.20E+00 9.78E-11 2.26E-08 1.22E-12 -2.10E+00 9.18E-11 2.13E-08 1.22E-12 -2.00E+00 8.62E-11 2.01E-08 1.22E-12 -1.90E+00 8.09E-11 1.90E-08 1.22E-12 -1.80E+00 7.60E-11 1.79E-08 1.22E-12 -1.70E+00 7.13E-11 1.69E-08 1.22E-12 -1.60E+00 6.69E-11 1.60E-08 1.22E-12 -1.50E+00 6.28E-11 1.51E-08 1.22E-12 -1.40E+00 5.89E-11 1.43E-08 1.22E-12 -1.30E+00 5.53E-11 1.35E-08 1.22E-12 -1.20E+00 5.19E-11 1.28E-08 1.22E-12 -1.10E+00 4.87E-11 1.21E-08 1.22E-12 -1.00E+00 4.57E-11 1.14E-08 1.22E-12 -9.00E-01 4.29E-11 1.08E-08 1.22E-12 -8.00E-01 4.02E-11 1.03E-08 1.22E-12 -7.00E-01 3.77E-11 9.74E-09 1.22E-12 -6.00E-01 3.54E-11 9.25E-09 1.22E-12 -5.00E-01 3.32E-11 8.78E-09 1.22E-12 -4.00E-01 3.11E-11 8.34E-09 1.22E-12 -3.00E-01 2.92E-11 7.93E-09 1.22E-12 -2.00E-01 2.73E-11 7.54E-09 1.22E-12 -1.00E-01 2.56E-11 7.18E-09 1.22E-12 0.00E+00 2.40E-11 6.84E-09 1.22E-12 | | [Ramp] | variable typ min max dV/dt_f 2.91V/158ns 2.58V/150ns 3.18V/180ns dV/dt_r 2.94V/330ns 2.64V/320ns 3.30V/340ns R_load = 1k | | End [Model] IOModel | | End [Component] 256K I2C EEPROM @5V | [End]