|************************************************************************ [IBIS Ver] 2.1 [File name] 24256d33.ibs | 24256=abbr chip name, d=DIP, 33=3.3V Vcc [File Rev] 1.00 [Date] 09-June-2010 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C256 rev.D in DIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 256K_I2C_EEPROM_@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 WP InputModel5 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -4.84E-01 -4.20E-01 -5.62E-01 -3.20E+00 -4.64E-01 -4.03E-01 -5.38E-01 -3.10E+00 -4.44E-01 -3.86E-01 -5.13E-01 -3.00E+00 -4.23E-01 -3.69E-01 -4.88E-01 -2.90E+00 -4.03E-01 -3.53E-01 -4.64E-01 -2.80E+00 -3.82E-01 -3.36E-01 -4.39E-01 -2.70E+00 -3.62E-01 -3.19E-01 -4.15E-01 -2.60E+00 -3.42E-01 -3.02E-01 -3.90E-01 -2.50E+00 -3.21E-01 -2.85E-01 -3.66E-01 -2.40E+00 -3.01E-01 -2.69E-01 -3.41E-01 -2.30E+00 -2.81E-01 -2.52E-01 -3.17E-01 -2.20E+00 -2.61E-01 -2.35E-01 -2.92E-01 -2.10E+00 -2.41E-01 -2.19E-01 -2.68E-01 -2.00E+00 -2.21E-01 -2.02E-01 -2.44E-01 -1.90E+00 -2.01E-01 -1.86E-01 -2.20E-01 -1.80E+00 -1.81E-01 -1.69E-01 -1.96E-01 -1.70E+00 -1.61E-01 -1.53E-01 -1.72E-01 -1.60E+00 -1.41E-01 -1.37E-01 -1.48E-01 -1.50E+00 -1.22E-01 -1.21E-01 -1.24E-01 -1.40E+00 -1.02E-01 -1.05E-01 -1.01E-01 -1.30E+00 -8.33E-02 -8.89E-02 -7.83E-02 -1.20E+00 -6.48E-02 -7.34E-02 -5.61E-02 -1.10E+00 -4.68E-02 -5.83E-02 -3.51E-02 -1.00E+00 -3.00E-02 -4.37E-02 -1.64E-02 -9.00E-01 -1.52E-02 -3.00E-02 -3.79E-03 -8.00E-01 -4.80E-03 -1.77E-02 -2.97E-04 -7.50E-01 -2.05E-03 -1.24E-02 -6.97E-05 -7.00E-01 -7.43E-04 -7.97E-03 -1.63E-05 -6.50E-01 -2.47E-04 -4.58E-03 -4.02E-06 -6.00E-01 -7.92E-05 -2.33E-03 -1.20E-06 -5.50E-01 -2.52E-05 -1.07E-03 -5.32E-07 -5.00E-01 -8.10E-06 -4.57E-04 -3.53E-07 -4.50E-01 -2.70E-06 -1.89E-04 -2.86E-07 -4.00E-01 -9.83E-07 -7.67E-05 -2.45E-07 -3.50E-01 -4.24E-07 -3.10E-05 -2.10E-07 -3.00E-01 -2.30E-07 -1.25E-05 -1.78E-07 -2.50E-01 -1.51E-07 -5.04E-06 -1.46E-07 -2.00E-01 -1.07E-07 -2.04E-06 -1.15E-07 -1.50E-01 -7.63E-08 -8.16E-07 -8.52E-08 -1.00E-01 -4.93E-08 -3.13E-07 -5.60E-08 -5.00E-02 -2.41E-08 -9.85E-08 -2.76E-08 0.00E+00 1.92E-22 1.44E-22 1.22E-25 1.00E-01 4.20E-08 3.15E-08 5.56E-08 2.00E-01 8.13E-08 6.13E-08 1.07E-07 3.00E-01 1.18E-07 8.93E-08 1.55E-07 4.00E-01 1.52E-07 1.16E-07 1.99E-07 5.00E-01 1.84E-07 1.40E-07 2.40E-07 6.00E-01 2.14E-07 1.63E-07 2.77E-07 7.00E-01 2.41E-07 1.85E-07 3.11E-07 8.00E-01 2.66E-07 2.04E-07 3.41E-07 9.00E-01 2.89E-07 2.23E-07 3.68E-07 1.00E+00 3.10E-07 2.40E-07 3.92E-07 1.10E+00 3.28E-07 2.55E-07 4.12E-07 1.20E+00 3.45E-07 2.69E-07 4.30E-07 1.30E+00 3.59E-07 2.81E-07 4.44E-07 1.40E+00 3.71E-07 2.92E-07 4.56E-07 1.50E+00 3.82E-07 3.02E-07 4.64E-07 1.60E+00 3.90E-07 3.10E-07 4.70E-07 1.70E+00 3.97E-07 3.17E-07 4.74E-07 1.80E+00 4.01E-07 3.23E-07 4.75E-07 1.90E+00 4.04E-07 3.27E-07 4.76E-07 2.00E+00 4.06E-07 3.30E-07 4.76E-07 2.10E+00 4.07E-07 3.32E-07 4.76E-07 2.20E+00 4.07E-07 3.33E-07 4.76E-07 2.30E+00 4.07E-07 3.33E-07 4.76E-07 2.40E+00 4.07E-07 3.33E-07 4.76E-07 2.50E+00 4.07E-07 3.33E-07 4.76E-07 2.60E+00 4.07E-07 3.33E-07 4.77E-07 2.70E+00 4.07E-07 3.34E-07 4.77E-07 2.80E+00 4.07E-07 3.34E-07 4.77E-07 2.90E+00 4.07E-07 3.34E-07 4.77E-07 3.00E+00 4.07E-07 3.34E-07 4.77E-07 3.10E+00 4.07E-07 3.34E-07 4.77E-07 3.20E+00 4.07E-07 3.34E-07 4.77E-07 3.30E+00 4.07E-07 3.34E-07 4.77E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.09E-07 3.35E-07 4.80E-07 -3.20E+00 4.09E-07 3.35E-07 4.80E-07 -3.10E+00 4.09E-07 3.35E-07 4.80E-07 -3.00E+00 4.09E-07 3.35E-07 4.80E-07 -2.90E+00 4.09E-07 3.35E-07 4.80E-07 -2.80E+00 4.09E-07 3.35E-07 4.79E-07 -2.70E+00 4.09E-07 3.35E-07 4.79E-07 -2.60E+00 4.09E-07 3.35E-07 4.79E-07 -2.50E+00 4.09E-07 3.35E-07 4.79E-07 -2.40E+00 4.09E-07 3.35E-07 4.79E-07 -2.30E+00 4.09E-07 3.35E-07 4.79E-07 -2.20E+00 4.09E-07 3.34E-07 4.79E-07 -2.10E+00 4.09E-07 3.34E-07 4.79E-07 -2.00E+00 4.09E-07 3.34E-07 4.79E-07 -1.90E+00 4.09E-07 3.34E-07 4.79E-07 -1.80E+00 4.08E-07 3.34E-07 4.79E-07 -1.70E+00 4.08E-07 3.34E-07 4.79E-07 -1.60E+00 4.08E-07 3.34E-07 4.79E-07 -1.50E+00 4.08E-07 3.34E-07 4.78E-07 -1.40E+00 4.08E-07 3.34E-07 4.78E-07 -1.30E+00 4.08E-07 3.34E-07 4.78E-07 -1.20E+00 4.08E-07 3.34E-07 4.78E-07 -1.10E+00 4.08E-07 3.34E-07 4.78E-07 -1.00E+00 4.08E-07 3.34E-07 4.78E-07 -9.00E-01 4.08E-07 3.34E-07 4.78E-07 -8.00E-01 4.08E-07 3.34E-07 4.78E-07 -7.00E-01 4.08E-07 3.34E-07 4.78E-07 -6.00E-01 4.08E-07 3.34E-07 4.78E-07 -5.00E-01 4.08E-07 3.34E-07 4.78E-07 -4.00E-01 4.08E-07 3.34E-07 4.78E-07 -3.00E-01 4.08E-07 3.34E-07 4.78E-07 -2.00E-01 4.08E-07 3.34E-07 4.77E-07 -1.00E-01 4.08E-07 3.34E-07 4.77E-07 0.00E+00 4.07E-07 3.34E-07 4.77E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -4.29E-01 -3.73E-01 -4.97E-01 -3.20E+00 -4.11E-01 -3.58E-01 -4.75E-01 -3.10E+00 -3.93E-01 -3.43E-01 -4.53E-01 -3.00E+00 -3.75E-01 -3.27E-01 -4.31E-01 -2.90E+00 -3.56E-01 -3.12E-01 -4.10E-01 -2.80E+00 -3.38E-01 -2.97E-01 -3.88E-01 -2.70E+00 -3.20E-01 -2.82E-01 -3.66E-01 -2.60E+00 -3.02E-01 -2.68E-01 -3.44E-01 -2.50E+00 -2.84E-01 -2.53E-01 -3.23E-01 -2.40E+00 -2.66E-01 -2.38E-01 -3.01E-01 -2.30E+00 -2.48E-01 -2.23E-01 -2.80E-01 -2.20E+00 -2.30E-01 -2.08E-01 -2.58E-01 -2.10E+00 -2.13E-01 -1.93E-01 -2.37E-01 -2.00E+00 -1.95E-01 -1.78E-01 -2.15E-01 -1.90E+00 -1.77E-01 -1.64E-01 -1.94E-01 -1.80E+00 -1.59E-01 -1.49E-01 -1.73E-01 -1.70E+00 -1.42E-01 -1.35E-01 -1.51E-01 -1.60E+00 -1.24E-01 -1.20E-01 -1.30E-01 -1.50E+00 -1.07E-01 -1.06E-01 -1.10E-01 -1.40E+00 -8.99E-02 -9.17E-02 -8.91E-02 -1.30E+00 -7.31E-02 -7.77E-02 -6.89E-02 -1.20E+00 -5.67E-02 -6.40E-02 -4.94E-02 -1.10E+00 -4.09E-02 -5.06E-02 -3.09E-02 -1.00E+00 -2.61E-02 -3.78E-02 -1.46E-02 -9.00E-01 -1.32E-02 -2.57E-02 -3.52E-03 -8.00E-01 -4.22E-03 -1.50E-02 -3.11E-04 -7.50E-01 -1.85E-03 -1.05E-02 -7.72E-05 -7.00E-01 -7.00E-04 -6.70E-03 -1.90E-05 -6.50E-01 -2.43E-04 -3.86E-03 -4.88E-06 -6.00E-01 -8.12E-05 -1.99E-03 -1.45E-06 -5.50E-01 -2.70E-05 -9.32E-04 -5.98E-07 -5.00E-01 -9.06E-06 -4.11E-04 -3.66E-07 -4.50E-01 -3.13E-06 -1.75E-04 -2.85E-07 -4.00E-01 -1.16E-06 -7.36E-05 -2.40E-07 -3.50E-01 -4.94E-07 -3.08E-05 -2.05E-07 -3.00E-01 -2.56E-07 -1.28E-05 -1.73E-07 -2.50E-01 -1.60E-07 -5.36E-06 -1.42E-07 -2.00E-01 -1.11E-07 -2.23E-06 -1.12E-07 -1.50E-01 -7.72E-08 -9.17E-07 -8.30E-08 -1.00E-01 -4.95E-08 -3.58E-07 -5.45E-08 -5.00E-02 -2.41E-08 -1.13E-07 -2.69E-08 0.00E+00 4.53E-22 4.09E-22 -2.60E-23 1.00E-01 4.20E-08 3.11E-08 5.61E-08 2.00E-01 8.13E-08 6.05E-08 1.08E-07 3.00E-01 1.18E-07 8.81E-08 1.57E-07 4.00E-01 1.52E-07 1.14E-07 2.01E-07 5.00E-01 1.84E-07 1.38E-07 2.42E-07 6.00E-01 2.14E-07 1.61E-07 2.80E-07 7.00E-01 2.41E-07 1.82E-07 3.14E-07 8.00E-01 2.66E-07 2.01E-07 3.45E-07 9.00E-01 2.89E-07 2.19E-07 3.72E-07 1.00E+00 3.10E-07 2.36E-07 3.96E-07 1.10E+00 3.28E-07 2.51E-07 4.17E-07 1.20E+00 3.45E-07 2.64E-07 4.35E-07 1.30E+00 3.59E-07 2.76E-07 4.50E-07 1.40E+00 3.71E-07 2.87E-07 4.62E-07 1.50E+00 3.82E-07 2.96E-07 4.72E-07 1.60E+00 3.90E-07 3.04E-07 4.78E-07 1.70E+00 3.97E-07 3.11E-07 4.82E-07 1.80E+00 4.01E-07 3.16E-07 4.83E-07 1.90E+00 4.04E-07 3.20E-07 4.84E-07 2.00E+00 4.06E-07 3.23E-07 4.84E-07 2.10E+00 4.07E-07 3.25E-07 4.84E-07 2.20E+00 4.07E-07 3.25E-07 4.84E-07 2.30E+00 4.07E-07 3.26E-07 4.85E-07 2.40E+00 4.07E-07 3.26E-07 4.85E-07 2.50E+00 4.07E-07 3.26E-07 4.85E-07 2.60E+00 4.07E-07 3.26E-07 4.85E-07 2.70E+00 4.07E-07 3.26E-07 4.85E-07 2.80E+00 4.07E-07 3.26E-07 4.85E-07 2.90E+00 4.07E-07 3.26E-07 4.85E-07 3.00E+00 4.07E-07 3.26E-07 4.85E-07 3.10E+00 4.07E-07 3.26E-07 4.85E-07 3.20E+00 4.07E-07 3.26E-07 4.85E-07 3.30E+00 4.08E-07 3.26E-07 4.85E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.09E-07 3.27E-07 4.88E-07 -3.20E+00 4.09E-07 3.27E-07 4.88E-07 -3.10E+00 4.09E-07 3.27E-07 4.88E-07 -3.00E+00 4.09E-07 3.27E-07 4.88E-07 -2.90E+00 4.09E-07 3.27E-07 4.88E-07 -2.80E+00 4.09E-07 3.27E-07 4.88E-07 -2.70E+00 4.09E-07 3.27E-07 4.88E-07 -2.60E+00 4.09E-07 3.27E-07 4.88E-07 -2.50E+00 4.09E-07 3.27E-07 4.88E-07 -2.40E+00 4.09E-07 3.27E-07 4.88E-07 -2.30E+00 4.09E-07 3.27E-07 4.87E-07 -2.20E+00 4.09E-07 3.27E-07 4.87E-07 -2.10E+00 4.09E-07 3.27E-07 4.87E-07 -2.00E+00 4.09E-07 3.27E-07 4.87E-07 -1.90E+00 4.09E-07 3.27E-07 4.87E-07 -1.80E+00 4.08E-07 3.27E-07 4.87E-07 -1.70E+00 4.08E-07 3.27E-07 4.87E-07 -1.60E+00 4.08E-07 3.27E-07 4.87E-07 -1.50E+00 4.08E-07 3.27E-07 4.87E-07 -1.40E+00 4.08E-07 3.27E-07 4.87E-07 -1.30E+00 4.08E-07 3.26E-07 4.87E-07 -1.20E+00 4.08E-07 3.26E-07 4.87E-07 -1.10E+00 4.08E-07 3.26E-07 4.86E-07 -1.00E+00 4.08E-07 3.26E-07 4.86E-07 -9.00E-01 4.08E-07 3.26E-07 4.86E-07 -8.00E-01 4.08E-07 3.26E-07 4.86E-07 -7.00E-01 4.08E-07 3.26E-07 4.86E-07 -6.00E-01 4.08E-07 3.26E-07 4.86E-07 -5.00E-01 4.08E-07 3.26E-07 4.86E-07 -4.00E-01 4.08E-07 3.26E-07 4.86E-07 -3.00E-01 4.08E-07 3.26E-07 4.86E-07 -2.00E-01 4.08E-07 3.26E-07 4.86E-07 -1.00E-01 4.08E-07 3.26E-07 4.86E-07 0.00E+00 4.08E-07 3.26E-07 4.86E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.03E+00 -9.94E-01 -1.07E+00 -3.20E+00 -9.87E-01 -9.53E-01 -1.02E+00 -3.10E+00 -9.42E-01 -9.12E-01 -9.74E-01 -3.00E+00 -8.98E-01 -8.71E-01 -9.27E-01 -2.90E+00 -8.54E-01 -8.30E-01 -8.79E-01 -2.80E+00 -8.09E-01 -7.89E-01 -8.32E-01 -2.70E+00 -7.65E-01 -7.48E-01 -7.84E-01 -2.60E+00 -7.21E-01 -7.07E-01 -7.37E-01 -2.50E+00 -6.77E-01 -6.66E-01 -6.90E-01 -2.40E+00 -6.33E-01 -6.26E-01 -6.42E-01 -2.30E+00 -5.89E-01 -5.85E-01 -5.95E-01 -2.20E+00 -5.45E-01 -5.44E-01 -5.48E-01 -2.10E+00 -5.01E-01 -5.04E-01 -5.01E-01 -2.00E+00 -4.58E-01 -4.64E-01 -4.55E-01 -1.90E+00 -4.14E-01 -4.24E-01 -4.08E-01 -1.80E+00 -3.71E-01 -3.84E-01 -3.62E-01 -1.70E+00 -3.28E-01 -3.45E-01 -3.16E-01 -1.60E+00 -2.86E-01 -3.05E-01 -2.70E-01 -1.50E+00 -2.43E-01 -2.66E-01 -2.25E-01 -1.40E+00 -2.02E-01 -2.28E-01 -1.80E-01 -1.30E+00 -1.61E-01 -1.90E-01 -1.36E-01 -1.20E+00 -1.22E-01 -1.53E-01 -9.44E-02 -1.10E+00 -8.39E-02 -1.18E-01 -5.52E-02 -1.00E+00 -4.95E-02 -8.38E-02 -2.25E-02 -9.00E-01 -2.15E-02 -5.29E-02 -4.01E-03 -8.00E-01 -5.29E-03 -2.71E-02 -3.08E-04 -7.50E-01 -2.08E-03 -1.72E-02 -7.80E-05 -7.00E-01 -7.48E-04 -9.84E-03 -1.98E-05 -6.50E-01 -2.58E-04 -5.07E-03 -5.24E-06 -6.00E-01 -8.80E-05 -2.40E-03 -1.58E-06 -5.50E-01 -3.00E-05 -1.07E-03 -6.39E-07 -5.00E-01 -1.03E-05 -4.67E-04 -3.80E-07 -4.50E-01 -3.62E-06 -2.00E-04 -2.90E-07 -4.00E-01 -1.35E-06 -8.55E-05 -2.43E-07 -3.50E-01 -5.66E-07 -3.64E-05 -2.07E-07 -3.00E-01 -2.84E-07 -1.55E-05 -1.74E-07 -2.50E-01 -1.70E-07 -6.56E-06 -1.43E-07 -2.00E-01 -1.15E-07 -2.77E-06 -1.13E-07 -1.50E-01 -7.90E-08 -1.15E-06 -8.36E-08 -1.00E-01 -5.03E-08 -4.52E-07 -5.49E-08 -5.00E-02 -2.44E-08 -1.43E-07 -2.71E-08 0.00E+00 1.91E-22 1.42E-22 1.14E-25 1.00E-01 4.18E-08 3.11E-08 5.64E-08 2.00E-01 8.09E-08 6.05E-08 1.09E-07 3.00E-01 1.18E-07 8.81E-08 1.57E-07 4.00E-01 1.52E-07 1.14E-07 2.02E-07 5.00E-01 1.83E-07 1.38E-07 2.44E-07 6.00E-01 2.13E-07 1.61E-07 2.81E-07 7.00E-01 2.40E-07 1.82E-07 3.16E-07 8.00E-01 2.65E-07 2.01E-07 3.47E-07 9.00E-01 2.87E-07 2.19E-07 3.74E-07 1.00E+00 3.08E-07 2.36E-07 3.99E-07 1.10E+00 3.26E-07 2.51E-07 4.20E-07 1.20E+00 3.42E-07 2.64E-07 4.38E-07 1.30E+00 3.57E-07 2.76E-07 4.53E-07 1.40E+00 3.69E-07 2.87E-07 4.66E-07 1.50E+00 3.79E-07 2.96E-07 4.75E-07 1.60E+00 3.87E-07 3.04E-07 4.82E-07 1.70E+00 3.94E-07 3.11E-07 4.86E-07 1.80E+00 3.98E-07 3.16E-07 4.87E-07 1.90E+00 4.01E-07 3.20E-07 4.88E-07 2.00E+00 4.02E-07 3.23E-07 4.88E-07 2.10E+00 4.03E-07 3.24E-07 4.89E-07 2.20E+00 4.03E-07 3.25E-07 4.89E-07 2.30E+00 4.03E-07 3.26E-07 4.89E-07 2.40E+00 4.03E-07 3.26E-07 4.89E-07 2.50E+00 4.03E-07 3.26E-07 4.89E-07 2.60E+00 4.04E-07 3.26E-07 4.89E-07 2.70E+00 4.04E-07 3.26E-07 4.89E-07 2.80E+00 4.04E-07 3.26E-07 4.89E-07 2.90E+00 4.04E-07 3.26E-07 4.89E-07 3.00E+00 4.04E-07 3.26E-07 4.89E-07 3.10E+00 4.04E-07 3.26E-07 4.89E-07 3.20E+00 4.04E-07 3.26E-07 4.89E-07 3.30E+00 4.04E-07 3.26E-07 4.90E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.06E-07 3.27E-07 4.92E-07 -3.20E+00 4.06E-07 3.27E-07 4.92E-07 -3.10E+00 4.06E-07 3.27E-07 4.92E-07 -3.00E+00 4.06E-07 3.27E-07 4.92E-07 -2.90E+00 4.05E-07 3.27E-07 4.92E-07 -2.80E+00 4.05E-07 3.27E-07 4.92E-07 -2.70E+00 4.05E-07 3.27E-07 4.92E-07 -2.60E+00 4.05E-07 3.27E-07 4.92E-07 -2.50E+00 4.05E-07 3.27E-07 4.92E-07 -2.40E+00 4.05E-07 3.27E-07 4.92E-07 -2.30E+00 4.05E-07 3.27E-07 4.92E-07 -2.20E+00 4.05E-07 3.27E-07 4.92E-07 -2.10E+00 4.05E-07 3.27E-07 4.91E-07 -2.00E+00 4.05E-07 3.27E-07 4.91E-07 -1.90E+00 4.05E-07 3.27E-07 4.91E-07 -1.80E+00 4.05E-07 3.27E-07 4.91E-07 -1.70E+00 4.05E-07 3.27E-07 4.91E-07 -1.60E+00 4.05E-07 3.27E-07 4.91E-07 -1.50E+00 4.05E-07 3.27E-07 4.91E-07 -1.40E+00 4.05E-07 3.26E-07 4.91E-07 -1.30E+00 4.05E-07 3.26E-07 4.91E-07 -1.20E+00 4.05E-07 3.26E-07 4.91E-07 -1.10E+00 4.05E-07 3.26E-07 4.91E-07 -1.00E+00 4.04E-07 3.26E-07 4.91E-07 -9.00E-01 4.04E-07 3.26E-07 4.90E-07 -8.00E-01 4.04E-07 3.26E-07 4.90E-07 -7.00E-01 4.04E-07 3.26E-07 4.90E-07 -6.00E-01 4.04E-07 3.26E-07 4.90E-07 -5.00E-01 4.04E-07 3.26E-07 4.90E-07 -4.00E-01 4.04E-07 3.26E-07 4.90E-07 -3.00E-01 4.04E-07 3.26E-07 4.90E-07 -2.00E-01 4.04E-07 3.26E-07 4.90E-07 -1.00E-01 4.04E-07 3.26E-07 4.90E-07 0.00E+00 4.04E-07 3.26E-07 4.90E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.96E-01 -5.41E-01 -6.57E-01 -3.20E+00 -5.71E-01 -5.19E-01 -6.28E-01 -3.10E+00 -5.46E-01 -4.97E-01 -5.99E-01 -3.00E+00 -5.20E-01 -4.75E-01 -5.70E-01 -2.90E+00 -4.95E-01 -4.53E-01 -5.41E-01 -2.80E+00 -4.70E-01 -4.32E-01 -5.12E-01 -2.70E+00 -4.45E-01 -4.10E-01 -4.84E-01 -2.60E+00 -4.19E-01 -3.88E-01 -4.55E-01 -2.50E+00 -3.94E-01 -3.66E-01 -4.26E-01 -2.40E+00 -3.69E-01 -3.44E-01 -3.98E-01 -2.30E+00 -3.44E-01 -3.22E-01 -3.69E-01 -2.20E+00 -3.19E-01 -3.01E-01 -3.40E-01 -2.10E+00 -2.94E-01 -2.79E-01 -3.12E-01 -2.00E+00 -2.69E-01 -2.58E-01 -2.84E-01 -1.90E+00 -2.45E-01 -2.36E-01 -2.55E-01 -1.80E+00 -2.20E-01 -2.15E-01 -2.27E-01 -1.70E+00 -1.95E-01 -1.94E-01 -1.99E-01 -1.60E+00 -1.71E-01 -1.72E-01 -1.71E-01 -1.50E+00 -1.47E-01 -1.52E-01 -1.44E-01 -1.40E+00 -1.23E-01 -1.31E-01 -1.16E-01 -1.30E+00 -9.96E-02 -1.10E-01 -8.97E-02 -1.20E+00 -7.67E-02 -9.04E-02 -6.37E-02 -1.10E+00 -5.47E-02 -7.08E-02 -3.93E-02 -1.00E+00 -3.41E-02 -5.21E-02 -1.78E-02 -9.00E-01 -1.65E-02 -3.47E-02 -3.85E-03 -8.00E-01 -4.74E-03 -1.94E-02 -2.93E-04 -7.00E-01 -6.87E-04 -7.96E-03 -1.61E-05 -6.00E-01 -7.35E-05 -2.10E-03 -8.65E-07 -5.00E-01 -7.49E-06 -3.95E-04 -4.63E-08 -4.00E-01 -7.59E-07 -6.66E-05 -2.48E-09 -3.00E-01 -7.69E-08 -1.10E-05 -1.33E-10 -2.00E-01 -7.72E-09 -1.76E-06 -7.67E-12 -1.00E-01 -7.10E-10 -2.49E-07 -6.59E-13 0.00E+00 1.39E-26 4.20E-20 0 1.00E-01 3.58E-13 1.23E-10 2.52E-16 2.00E-01 3.95E-13 1.36E-10 2.52E-16 3.00E-01 4.31E-13 1.49E-10 2.52E-16 4.00E-01 4.68E-13 1.62E-10 3.03E-16 5.00E-01 5.07E-13 1.75E-10 3.03E-16 6.00E-01 5.48E-13 1.90E-10 3.03E-16 7.00E-01 5.91E-13 2.05E-10 3.03E-16 8.00E-01 6.37E-13 2.21E-10 3.53E-16 9.00E-01 6.85E-13 2.38E-10 3.53E-16 1.00E+00 7.37E-13 2.57E-10 3.53E-16 1.10E+00 7.92E-13 2.76E-10 4.04E-16 1.20E+00 8.50E-13 2.97E-10 4.04E-16 1.30E+00 9.13E-13 3.19E-10 4.04E-16 1.40E+00 9.79E-13 3.43E-10 4.04E-16 1.50E+00 1.05E-12 3.68E-10 5.05E-16 1.60E+00 1.13E-12 3.95E-10 5.05E-16 1.70E+00 1.21E-12 4.24E-10 6.06E-16 1.80E+00 1.29E-12 4.55E-10 6.06E-16 1.90E+00 1.38E-12 4.88E-10 6.06E-16 2.00E+00 1.48E-12 5.23E-10 6.06E-16 2.10E+00 1.59E-12 5.61E-10 6.06E-16 2.20E+00 1.70E-12 6.01E-10 6.06E-16 2.30E+00 1.82E-12 6.44E-10 6.06E-16 2.40E+00 1.95E-12 6.90E-10 8.07E-16 2.50E+00 2.08E-12 7.39E-10 8.07E-16 2.60E+00 2.23E-12 7.91E-10 8.07E-16 2.70E+00 2.38E-12 8.47E-10 1.01E-15 2.80E+00 2.55E-12 9.07E-10 1.01E-15 2.90E+00 2.72E-12 9.71E-10 1.01E-15 3.00E+00 2.91E-12 1.04E-09 1.01E-15 3.10E+00 3.11E-12 1.11E-09 1.01E-15 3.20E+00 3.33E-12 1.19E-09 1.01E-15 3.30E+00 3.56E-12 1.27E-09 1.01E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.06E-11 9.38E-09 4.04E-15 -3.20E+00 2.87E-11 8.78E-09 3.63E-15 -3.10E+00 2.69E-11 8.23E-09 3.63E-15 -3.00E+00 2.52E-11 7.70E-09 3.63E-15 -2.90E+00 2.36E-11 7.21E-09 3.63E-15 -2.80E+00 2.22E-11 6.75E-09 3.63E-15 -2.70E+00 2.08E-11 6.32E-09 3.63E-15 -2.60E+00 1.95E-11 5.92E-09 2.83E-15 -2.50E+00 1.83E-11 5.54E-09 2.83E-15 -2.40E+00 1.71E-11 5.18E-09 2.83E-15 -2.30E+00 1.61E-11 4.85E-09 2.83E-15 -2.20E+00 1.50E-11 4.54E-09 2.83E-15 -2.10E+00 1.41E-11 4.25E-09 2.83E-15 -2.00E+00 1.32E-11 3.98E-09 2.83E-15 -1.90E+00 1.24E-11 3.72E-09 2.42E-15 -1.80E+00 1.16E-11 3.48E-09 2.42E-15 -1.70E+00 1.09E-11 3.26E-09 2.42E-15 -1.60E+00 1.02E-11 3.05E-09 2.02E-15 -1.50E+00 9.55E-12 2.85E-09 2.02E-15 -1.40E+00 8.94E-12 2.67E-09 2.02E-15 -1.30E+00 8.38E-12 2.50E-09 2.02E-15 -1.20E+00 7.85E-12 2.33E-09 2.02E-15 -1.10E+00 7.35E-12 2.18E-09 2.02E-15 -1.00E+00 6.88E-12 2.04E-09 2.02E-15 -9.00E-01 6.45E-12 1.91E-09 1.61E-15 -8.00E-01 6.04E-12 1.79E-09 1.61E-15 -7.00E-01 5.65E-12 1.67E-09 1.61E-15 -6.00E-01 5.29E-12 1.56E-09 1.61E-15 -5.00E-01 4.95E-12 1.46E-09 1.61E-15 -4.00E-01 4.64E-12 1.36E-09 1.41E-15 -3.00E-01 4.34E-12 1.27E-09 1.41E-15 -2.00E-01 4.06E-12 1.19E-09 1.41E-15 -1.00E-01 3.80E-12 1.11E-09 1.21E-15 0.00E+00 3.56E-12 1.04E-09 1.21E-15 | | End [Model] InputModel4 | |**********************InputModel5********************************** [Model] InputModel5 Model_type Input | Model for pin WP Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -5.02E-01 -4.40E-01 -5.76E-01 -3.20E+00 -4.81E-01 -4.23E-01 -5.51E-01 -3.10E+00 -4.61E-01 -4.06E-01 -5.27E-01 -3.00E+00 -4.40E-01 -3.89E-01 -5.02E-01 -2.90E+00 -4.20E-01 -3.72E-01 -4.78E-01 -2.80E+00 -3.99E-01 -3.55E-01 -4.53E-01 -2.70E+00 -3.79E-01 -3.38E-01 -4.29E-01 -2.60E+00 -3.58E-01 -3.20E-01 -4.04E-01 -2.50E+00 -3.38E-01 -3.03E-01 -3.80E-01 -2.40E+00 -3.18E-01 -2.86E-01 -3.56E-01 -2.30E+00 -2.97E-01 -2.70E-01 -3.31E-01 -2.20E+00 -2.77E-01 -2.53E-01 -3.07E-01 -2.10E+00 -2.57E-01 -2.36E-01 -2.83E-01 -2.00E+00 -2.36E-01 -2.19E-01 -2.59E-01 -1.90E+00 -2.16E-01 -2.02E-01 -2.35E-01 -1.80E+00 -1.96E-01 -1.85E-01 -2.11E-01 -1.70E+00 -1.76E-01 -1.69E-01 -1.87E-01 -1.60E+00 -1.56E-01 -1.52E-01 -1.63E-01 -1.50E+00 -1.37E-01 -1.36E-01 -1.39E-01 -1.40E+00 -1.17E-01 -1.19E-01 -1.16E-01 -1.30E+00 -9.78E-02 -1.03E-01 -9.28E-02 -1.20E+00 -7.87E-02 -8.72E-02 -7.01E-02 -1.10E+00 -6.02E-02 -7.15E-02 -4.83E-02 -1.00E+00 -4.23E-02 -5.62E-02 -2.79E-02 -9.00E-01 -2.57E-02 -4.15E-02 -1.08E-02 -8.00E-01 -1.17E-02 -2.77E-02 -1.62E-03 -7.00E-01 -2.95E-03 -1.56E-02 -1.63E-04 -6.00E-01 -3.99E-04 -6.35E-03 -7.06E-05 -5.00E-01 -7.30E-05 -1.61E-03 -5.55E-05 -4.00E-01 -3.49E-05 -2.95E-04 -4.41E-05 -3.00E-01 -2.40E-05 -5.70E-05 -3.29E-05 -2.00E-01 -1.57E-05 -1.59E-05 -2.17E-05 -1.00E-01 -7.77E-06 -5.60E-06 -1.08E-05 0.00E+00 3.05E-20 2.06E-20 1.84E-26 1.00E-01 6.71E-06 4.55E-06 1.01E-05 2.00E-01 1.31E-05 8.92E-06 1.95E-05 3.00E-01 1.92E-05 1.31E-05 2.84E-05 4.00E-01 2.50E-05 1.71E-05 3.66E-05 5.00E-01 3.05E-05 2.10E-05 4.42E-05 6.00E-01 3.56E-05 2.46E-05 5.13E-05 7.00E-01 4.05E-05 2.81E-05 5.78E-05 8.00E-01 4.50E-05 3.14E-05 6.36E-05 9.00E-01 4.92E-05 3.45E-05 6.90E-05 1.00E+00 5.31E-05 3.74E-05 7.37E-05 1.10E+00 5.66E-05 4.01E-05 7.78E-05 1.20E+00 5.99E-05 4.26E-05 8.14E-05 1.30E+00 6.28E-05 4.49E-05 8.45E-05 1.40E+00 6.53E-05 4.69E-05 8.69E-05 1.50E+00 6.75E-05 4.87E-05 8.88E-05 1.60E+00 6.94E-05 3.77E-07 9.02E-05 1.70E+00 7.08E-05 3.65E-07 9.12E-05 1.80E+00 4.87E-07 3.63E-07 9.19E-05 1.90E+00 4.90E-07 3.63E-07 9.24E-05 2.00E+00 4.91E-07 3.64E-07 6.33E-07 2.10E+00 4.92E-07 3.64E-07 6.34E-07 2.20E+00 4.92E-07 3.64E-07 6.34E-07 2.30E+00 4.92E-07 3.65E-07 6.34E-07 2.40E+00 4.92E-07 3.65E-07 6.34E-07 2.50E+00 4.92E-07 3.65E-07 6.34E-07 2.60E+00 4.93E-07 3.65E-07 6.34E-07 2.70E+00 4.93E-07 3.65E-07 6.34E-07 2.80E+00 4.93E-07 3.65E-07 6.35E-07 2.90E+00 4.93E-07 3.65E-07 6.35E-07 3.00E+00 4.93E-07 3.65E-07 6.35E-07 3.10E+00 4.93E-07 3.65E-07 6.35E-07 3.20E+00 4.93E-07 3.66E-07 6.35E-07 3.30E+00 4.93E-07 3.66E-07 6.35E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 3.53E-06 7.88E-06 1.09E-06 -3.20E+00 2.50E-06 6.68E-06 8.07E-07 -3.10E+00 1.69E-06 5.54E-06 6.98E-07 -3.00E+00 1.13E-06 4.47E-06 6.59E-07 -2.90E+00 8.06E-07 3.50E-06 6.46E-07 -2.80E+00 6.36E-07 2.64E-06 6.41E-07 -2.70E+00 5.57E-07 1.93E-06 6.40E-07 -2.60E+00 5.21E-07 1.37E-06 6.39E-07 -2.50E+00 5.06E-07 9.66E-07 6.39E-07 -2.40E+00 5.00E-07 7.06E-07 6.39E-07 -2.30E+00 4.97E-07 5.50E-07 6.39E-07 -2.20E+00 4.96E-07 4.64E-07 6.38E-07 -2.10E+00 4.95E-07 4.17E-07 6.38E-07 -2.00E+00 4.95E-07 3.93E-07 6.38E-07 -1.90E+00 4.95E-07 3.80E-07 6.38E-07 -1.80E+00 4.95E-07 3.74E-07 6.38E-07 -1.70E+00 4.95E-07 3.71E-07 6.38E-07 -1.60E+00 4.94E-07 3.69E-07 6.38E-07 -1.50E+00 4.94E-07 3.68E-07 6.38E-07 -1.40E+00 4.94E-07 3.67E-07 6.37E-07 -1.30E+00 4.94E-07 3.67E-07 6.37E-07 -1.20E+00 4.94E-07 3.67E-07 6.37E-07 -1.10E+00 4.94E-07 3.67E-07 6.37E-07 -1.00E+00 4.94E-07 3.67E-07 6.37E-07 -9.00E-01 4.94E-07 3.66E-07 6.37E-07 -8.00E-01 4.94E-07 3.66E-07 6.37E-07 -7.00E-01 4.94E-07 3.66E-07 6.37E-07 -6.00E-01 4.94E-07 3.66E-07 6.36E-07 -5.00E-01 4.94E-07 3.66E-07 6.36E-07 -4.00E-01 4.93E-07 3.66E-07 6.36E-07 -3.00E-01 4.93E-07 3.66E-07 6.36E-07 -2.00E-01 4.93E-07 3.66E-07 6.36E-07 -1.00E-01 4.93E-07 3.65E-07 6.36E-07 0.00E+00 4.93E-07 3.65E-07 6.36E-07 | | End [Model] InputModel5 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -3.03E-04 -2.35E-04 -3.40E-04 -3.20E+00 -3.19E-04 -2.47E-04 -3.39E-04 -3.10E+00 -3.37E-04 -2.61E-04 -3.42E-04 -3.00E+00 -3.57E-04 -2.75E-04 -3.63E-04 -2.90E+00 -3.80E-04 -2.92E-04 -3.87E-04 -2.80E+00 -4.06E-04 -3.11E-04 -4.14E-04 -2.70E+00 -4.35E-04 -3.32E-04 -4.44E-04 -2.60E+00 -4.68E-04 -3.56E-04 -4.80E-04 -2.50E+00 -5.06E-04 -3.83E-04 -5.21E-04 -2.40E+00 -5.51E-04 -4.15E-04 -5.69E-04 -2.30E+00 -6.03E-04 -4.51E-04 -6.26E-04 -2.20E+00 -6.65E-04 -4.93E-04 -6.95E-04 -2.10E+00 -7.40E-04 -5.44E-04 -7.80E-04 -2.00E+00 -8.32E-04 -6.03E-04 -8.86E-04 -1.90E+00 -9.45E-04 -6.75E-04 -1.02E-03 -1.80E+00 -1.09E-03 -7.62E-04 -1.20E-03 -1.70E+00 -1.27E-03 -8.69E-04 -1.43E-03 -1.60E+00 -1.51E-03 -1.00E-03 -1.76E-03 -1.50E+00 -1.82E-03 -1.16E-03 -2.21E-03 -1.40E+00 -2.22E-03 -1.36E-03 -2.84E-03 -1.30E+00 -2.74E-03 -1.60E-03 -3.70E-03 -1.20E+00 -3.37E-03 -1.89E-03 -4.82E-03 -1.10E+00 -4.15E-03 -2.22E-03 -6.28E-03 -1.00E+00 -5.19E-03 -2.62E-03 -8.67E-03 -9.50E-01 -5.89E-03 -2.85E-03 -1.07E-02 -9.00E-01 -6.81E-03 -3.12E-03 -1.34E-02 -8.50E-01 -8.02E-03 -3.45E-03 -1.63E-02 -8.00E-01 -9.51E-03 -3.84E-03 -1.80E-02 -7.50E-01 -1.10E-02 -4.32E-03 -1.82E-02 -7.00E-01 -1.19E-02 -4.89E-03 -1.75E-02 -6.50E-01 -1.20E-02 -5.49E-03 -1.65E-02 -6.00E-01 -1.15E-02 -5.98E-03 -1.54E-02 -5.50E-01 -1.07E-02 -6.20E-03 -1.42E-02 -5.00E-01 -9.83E-03 -6.08E-03 -1.30E-02 -4.50E-01 -8.88E-03 -5.69E-03 -1.18E-02 -4.00E-01 -7.91E-03 -5.15E-03 -1.05E-02 -3.50E-01 -6.94E-03 -4.54E-03 -9.25E-03 -3.00E-01 -5.95E-03 -3.90E-03 -7.96E-03 -2.50E-01 -4.96E-03 -3.24E-03 -6.67E-03 -2.00E-01 -3.97E-03 -2.58E-03 -5.36E-03 -1.50E-01 -2.98E-03 -1.93E-03 -4.03E-03 -1.00E-01 -1.98E-03 -1.28E-03 -2.70E-03 -5.00E-02 -9.90E-04 -6.34E-04 -1.35E-03 0.00E+00 7.53E-18 5.58E-18 3.23E-16 1.00E-01 1.62E-03 1.20E-03 2.12E-03 2.00E-01 3.09E-03 2.31E-03 4.01E-03 3.00E-01 4.41E-03 3.31E-03 5.69E-03 4.00E-01 5.59E-03 4.22E-03 7.17E-03 5.00E-01 6.65E-03 5.03E-03 8.45E-03 6.00E-01 7.57E-03 5.75E-03 9.56E-03 7.00E-01 8.37E-03 6.39E-03 1.05E-02 8.00E-01 9.06E-03 6.94E-03 1.13E-02 9.00E-01 9.63E-03 7.41E-03 1.19E-02 1.00E+00 1.01E-02 7.80E-03 1.24E-02 1.20E+00 1.07E-02 8.35E-03 1.30E-02 1.40E+00 1.11E-02 8.70E-03 1.33E-02 1.60E+00 1.14E-02 8.97E-03 1.35E-02 1.80E+00 1.17E-02 9.18E-03 1.36E-02 2.00E+00 1.18E-02 9.36E-03 1.38E-02 2.20E+00 1.20E-02 9.51E-03 1.39E-02 2.40E+00 1.21E-02 9.64E-03 1.40E-02 2.60E+00 1.22E-02 9.75E-03 1.40E-02 2.80E+00 1.23E-02 9.86E-03 1.41E-02 3.00E+00 1.24E-02 9.95E-03 1.42E-02 3.20E+00 1.24E-02 1.00E-02 1.42E-02 3.40E+00 1.25E-02 1.01E-02 1.43E-02 3.60E+00 1.26E-02 1.02E-02 1.43E-02 3.80E+00 1.26E-02 1.03E-02 1.44E-02 4.00E+00 1.27E-02 1.03E-02 1.44E-02 4.20E+00 1.28E-02 1.04E-02 1.45E-02 4.40E+00 1.28E-02 1.05E-02 1.45E-02 4.60E+00 1.29E-02 1.05E-02 1.45E-02 4.80E+00 1.29E-02 1.06E-02 1.46E-02 5.00E+00 1.30E-02 1.06E-02 1.46E-02 5.20E+00 1.30E-02 1.07E-02 1.47E-02 5.40E+00 1.31E-02 1.07E-02 1.48E-02 5.60E+00 1.31E-02 1.08E-02 1.50E-02 5.80E+00 1.31E-02 1.08E-02 1.52E-02 6.00E+00 1.32E-02 1.09E-02 1.54E-02 6.20E+00 1.32E-02 1.09E-02 1.57E-02 6.40E+00 1.33E-02 1.10E-02 1.59E-02 6.60E+00 1.33E-02 1.10E-02 1.61E-02 | [GND_clamp] | -3.30E+00 -1.04E+00 -9.55E-01 -1.13E+00 -3.20E+00 -9.92E-01 -9.11E-01 -1.08E+00 -3.10E+00 -9.43E-01 -8.66E-01 -1.02E+00 -3.00E+00 -8.94E-01 -8.23E-01 -9.69E-01 -2.90E+00 -8.45E-01 -7.79E-01 -9.15E-01 -2.80E+00 -7.96E-01 -7.35E-01 -8.62E-01 -2.70E+00 -7.48E-01 -6.92E-01 -8.08E-01 -2.60E+00 -6.99E-01 -6.49E-01 -7.55E-01 -2.50E+00 -6.51E-01 -6.06E-01 -7.01E-01 -2.40E+00 -6.03E-01 -5.63E-01 -6.48E-01 -2.30E+00 -5.55E-01 -5.21E-01 -5.95E-01 -2.20E+00 -5.08E-01 -4.80E-01 -5.43E-01 -2.10E+00 -4.61E-01 -4.39E-01 -4.90E-01 -2.00E+00 -4.16E-01 -3.99E-01 -4.39E-01 -1.90E+00 -3.71E-01 -3.62E-01 -3.88E-01 -1.80E+00 -3.28E-01 -3.26E-01 -3.38E-01 -1.70E+00 -2.88E-01 -2.92E-01 -2.90E-01 -1.60E+00 -2.51E-01 -2.60E-01 -2.46E-01 -1.50E+00 -2.16E-01 -2.30E-01 -2.07E-01 -1.40E+00 -1.83E-01 -2.00E-01 -1.70E-01 -1.30E+00 -1.50E-01 -1.70E-01 -1.34E-01 -1.20E+00 -1.19E-01 -1.41E-01 -9.94E-02 -1.10E+00 -8.80E-02 -1.13E-01 -6.65E-02 -1.00E+00 -5.91E-02 -8.57E-02 -3.64E-02 -9.00E-01 -3.32E-02 -6.02E-02 -1.27E-02 -8.00E-01 -1.32E-02 -3.71E-02 -1.84E-03 -7.00E-01 -2.93E-03 -1.83E-02 -1.40E-04 -6.00E-01 -4.15E-04 -6.41E-03 -9.61E-06 -5.00E-01 -5.17E-05 -1.56E-03 -6.52E-07 -4.00E-01 -6.32E-06 -3.17E-04 -4.43E-08 -3.00E-01 -7.70E-07 -6.07E-05 -3.00E-09 -2.00E-01 -9.27E-08 -1.13E-05 -2.03E-10 -1.00E-01 -1.01E-08 -1.80E-06 -1.29E-11 0.00E+00 1.74E-26 1.30E-23 0 1.00E-01 1.29E-12 1.37E-09 3.40E-16 2.00E-01 1.43E-12 1.62E-09 3.61E-16 3.00E-01 1.51E-12 1.67E-09 3.61E-16 4.00E-01 1.57E-12 1.69E-09 3.61E-16 5.00E-01 1.64E-12 1.71E-09 3.89E-16 6.00E-01 1.71E-12 1.72E-09 4.44E-16 7.00E-01 1.79E-12 1.74E-09 4.44E-16 8.00E-01 1.87E-12 1.76E-09 4.44E-16 9.00E-01 1.96E-12 1.77E-09 4.44E-16 1.00E+00 2.05E-12 1.79E-09 4.44E-16 1.20E+00 2.25E-12 1.83E-09 4.44E-16 1.40E+00 2.48E-12 1.88E-09 4.44E-16 1.60E+00 2.74E-12 1.93E-09 5.55E-16 1.80E+00 3.04E-12 1.99E-09 6.66E-16 2.00E+00 3.38E-12 2.06E-09 6.66E-16 2.20E+00 3.77E-12 2.14E-09 6.66E-16 2.40E+00 4.21E-12 2.22E-09 6.66E-16 2.60E+00 4.71E-12 2.33E-09 6.66E-16 2.80E+00 5.28E-12 2.44E-09 6.66E-16 3.00E+00 5.93E-12 2.57E-09 6.66E-16 3.20E+00 6.68E-12 2.73E-09 8.88E-16 3.30E+00 7.08E-12 2.81E-09 1.11E-15 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 5.47E-11 1.09E-08 4.44E-15 -3.20E+00 5.14E-11 1.03E-08 3.55E-15 -3.10E+00 4.83E-11 9.76E-09 3.55E-15 -3.00E+00 4.53E-11 9.24E-09 3.55E-15 -2.90E+00 4.26E-11 8.75E-09 3.11E-15 -2.80E+00 4.00E-11 8.29E-09 3.11E-15 -2.70E+00 3.76E-11 7.86E-09 3.11E-15 -2.60E+00 3.53E-11 7.45E-09 3.11E-15 -2.50E+00 3.31E-11 7.07E-09 2.66E-15 -2.40E+00 3.11E-11 6.72E-09 2.66E-15 -2.30E+00 2.92E-11 6.39E-09 2.55E-15 -2.20E+00 2.74E-11 6.08E-09 2.22E-15 -2.10E+00 2.58E-11 5.79E-09 2.22E-15 -2.00E+00 2.42E-11 5.51E-09 2.22E-15 -1.90E+00 2.28E-11 5.26E-09 2.22E-15 -1.80E+00 2.14E-11 5.02E-09 2.22E-15 -1.70E+00 2.01E-11 4.79E-09 2.22E-15 -1.60E+00 1.89E-11 4.58E-09 2.22E-15 -1.50E+00 1.77E-11 4.39E-09 2.22E-15 -1.40E+00 1.67E-11 4.20E-09 2.22E-15 -1.30E+00 1.57E-11 4.03E-09 1.78E-15 -1.20E+00 1.47E-11 3.87E-09 1.78E-15 -1.10E+00 1.38E-11 3.72E-09 1.78E-15 -1.00E+00 1.30E-11 3.58E-09 1.78E-15 -9.00E-01 1.22E-11 3.44E-09 1.78E-15 -8.00E-01 1.15E-11 3.32E-09 1.33E-15 -7.00E-01 1.08E-11 3.20E-09 1.33E-15 -6.00E-01 1.02E-11 3.10E-09 1.33E-15 -5.00E-01 9.57E-12 2.99E-09 1.33E-15 -4.00E-01 9.01E-12 2.90E-09 1.33E-15 -3.00E-01 8.48E-12 2.81E-09 1.33E-15 -2.00E-01 7.99E-12 2.73E-09 1.33E-15 -1.00E-01 7.52E-12 2.65E-09 1.33E-15 0.00E+00 7.08E-12 2.57E-09 1.11E-15 | | [Ramp] | variable typ min max dV/dt_f 1.89V/116ns 1.68V/110ns 2.13V/125ns dV/dt_r 1.95V/350ns 1.71V/330ns 2.13V/340ns R_load = 1k | | End [Model] IOModel | | End [Component] 256K I2C EEPROM @3.3V | [End]