**************************************
*      Model Generated by MODPEX     *
*Copyright(c) Symmetry Design Systems*
*         All Rights Reserved        *
*    UNPUBLISHED LICENSED SOFTWARE   *
*   Contains Proprietary Information *
*      Which is The Property of      *
*     SYMMETRY OR ITS LICENSORS      *
*    Modeling services provided by   *
* Interface Technologies www.i-t.com *
**************************************
.MODEL mj2955 pnp
+IS=2.72053e-14 BF=97.7866 NF=0.85 VAF=46.4019
+IKF=2.06624 ISE=1e-16 NE=2.89167 BR=1.32254
+NR=0.834451 VAR=265.121 IKR=2.91618 ISC=1e-16
+NC=2.94268 RB=5.18255 IRB=0.1 RBM=0.1
+RE=0.00048997 RC=0.090446 XTB=1.12701 XTI=1
+EG=1.05 CJE=9.24763e-08 VJE=0.50165 MJE=0.620554
+TF=1e-08 XTF=1.36685 VTF=1.02571 ITF=0.986243
+CJC=5e-10 VJC=0.400266 MJC=0.410181 XCJC=0.803124
+FC=0.671228 CJS=0 VJS=0.75 MJS=0.5
+TR=1e-07 PTF=0 KF=0 AF=1
* Model generated on Jan 24, 2004
* Model format: SPICE3