feedback
Rate this webpage
Need
Support?

Resources

We’ve developed detailed design resources for everything from ADAS and active safety to fuel economy, communications, and vehicle electrification - so you can engineer your automotive solutions to be even more energy-efficient.

Unsere detaillierten Designressourcen reichen vom Fahrerassistenzsystem (ADAS) über aktive Sicherheit, Lösungen für die Reduzierung von Kraftstoffverbrauch und Kommunikation bis hin zur Fahrzeugelektrifizierung. Damit können Sie Ihre Automotive-Lösungen mit Blick auf noch höhere Energieeffizienz entwickeln.

Blog
Electrification of Agricultural Vehicles 2020-09-21
USB-C Port – Displaces all Power Ports in Your Next Automobile 2020-09-14
More Blog Posts…

Products

New Products

NVH820S75L4SPB  Single Side Direct Cooling 6-Pack Power Module, Automotive, 750 V, 820 A

NVG800A75L4DSC  Power Module, Half-Bridge, Dual Side Cooling, Automotive, 750 V, 800 A


NCV7683  8-Channel Linear Current Driver for Automotive LED Lighting

NCV7685  12-Channel Linear Current Driver for Automotive LED Lighting

NCV7691  NCV7692  Current Controllers for Automotive LED Lighting


NCV8187  1.2 A LDO Regulator

NCV8730  150 mA LDO Regulator


Products