Supported Boards

Covers numerous LDO regulators to provide power management solutions for systems like, infotainment, ADAS, telecom, servers etc.

STR-NCP110-EVK

NCP110 - LDO with Fixed Output Voltage From 0.6V to 4V, 200mA.

STR-NCP115-EVK

NCP115 - LDO with Fixed Output Voltage From 0.8V to 3.6V, 300mA.

STR-NCP171-EVK

NCP171 - Dual Power Mode LDO with Fixed Output Voltage From 0.6V to 3.3V, 80mA.

STR-NCV8163-NCP163-EVK

NCV8163/NCP163 - LDO with Fixed Output Voltage From 1.2V to 5.3V, 250mA.

STR-NCV8170-NCP170-EVK

NCV8170/NCP170 - LDO with Fixed Output Voltage From 1.2V to 3.6V, 150mA.

STR-NCV48220-LDO-CP-GEVB

NCV48220 is a very low quiescent current 150 mA LDO regulator.

STR-NCV8164A-DFNW8-GEVB

Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board.

STR-NCP164A-WDFN6-GEVB

Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board.

STR-NCV8164A-TSOP5-GEVB

Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board.

STR-PWRNCP6922C-R0-GEVK

Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC.

STR-PWRNCV8163-R0-GEVK

Strata NCV8163 LDO Regulator, 250 mA, Ultra-Low Dropout, Ultra-Low Iq, Ultra-High PSRR, Ultra-Low Noise.

AI blob

Hey, did you know that these boards are supported by our Strata Developer Studio software? Give it a try.

Don‘t forget, in order to use our software you need to Log in or Register for an onsemi account.