Supported Boards

Provides an easy to use eFuse evaluation kits to monitor input/output voltage or current, temperature, and circuit protection features.

STR-NIS5020-GEVB

Strata Enabled NIS5020 12V, 14 mΩ, 10A eFuse.

STR-NIS5132-GEVB

Strata Enabled NIS5132 12V, 44mΩ, 3.6A eFuse.

STR-NIS5232-GEVB

Strata Enabled NIS5232 12V, 44mΩ, 4.2A eFuse.

STR-NIS5820-GEVB

Strata Enabled NIS5820 12V, 24mΩ, 8A eFuse.

AI blob

Hey, did you know that these boards are supported by our Strata Developer Studio software? Give it a try.

Don‘t forget, in order to use our software you need to Log in or Register for an onsemi account.