NB3N5573DTGEVB:  Clock Generator Evaluation Board


The NB3N5573DTGEVB evaluation board is designed to quickly evaluate the NB3N5573 device, a high precision, low phase noise clock generator that supports PCI Express and Ethernet requirements. The device takes a 25 MHz fundamental mode parallel resonant crystal and generates differential HCSL output at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies. Please see the datasheet for more information.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB3N5573DTGEVB Active
Clock Generator Evaluation Board NB3N5573DTG NB3N5573DTR2G