Evaluation/Development Tools

Loading...
- or -

Taxonomy: Offline Controllers

Evaluation/Development Tool Information (39)
Product Status Compliance Short Description Parts Used Action
FEBFAN7631-L17U120A-GEVB
Pb-free
120 W LED Driver at Universal Line FAN73402MX FAN7631SJX
FL7930CMX-G FSL117MRIN
FEBFAN7688SJXA-CP14U306-GEVB
Pb-free
306 W/12 V PC Application with 12 VSB Module Evaluation Board FAN7688SJX
NCL30002DIM1GEVB
Pb-free
120 V Dimmable HPF Buck Evaluation Board NCL30002DR2G
NCL30083BB1GEVB Active
Pb-free
10 W / 200 mA Buck Boost Evaluation Board NCL30083BDMR2G
NCL30083FLYGEVB Active
Pb-free
FLYBACK A19 10W/500MA 100 NCL30083BDMR2G
NCL30125FW300WGEVB Active
Pb-free
Fixed Frequency Current-Mode PWM Controller for Two Switch Forward topology NCL30125B2DR2G
NCL30125SR300WGEVB Active
Pb-free
5 V/300 W Two-Switch Forward AC-DC Converter NCL30125B2DR2G
NCP1236B65NBGEVB Active
Pb-free
65 W Notebook Adapter Demonstration Evaluation Board NCP1236BD65R2G
NCP1239B65WGEVB Active
Pb-free
65W, 19V, Power Supply Evaluation Board NCP1239BD65R2G
NCP12400A65WGEVB Active
Pb-free
Fixed Frequency Current Mode Controller for Flyback Converters NCP12400BAHAB0DR2G
NCP1247USBPDGEVB Active
Pb-free
Fixed Frequency Current Mode PWM Controller Evaluation Board NCP1247BD065R2G
NCP1250B40WGEVB Active
Pb-free
40 W Notebook Adapter Demonstration Evaluation Board NCP1250BSN65T1G
NCP12510B65GEVB Active
Pb-free
65 W notebook adapter Evaluation Board 1N4007RLG BAV70WT1G
BAW56WT1G MMSD4148T1G
MMSZ15T1G NCP12510BSN65T1G
NCP431AISNT1G NTST30100SG
NCP1256B60WGEVB Active
Pb-free
60W, 19V Power Supply Evaluation Board NCP1256BSN65T1G
NCP1340GEVB Active
Pb-free
High-Voltage, Quasi-Resonant Controller Evaluation Board NCP1340B3D1R2G
NCP1340UHDGEVB Active
Pb-free
High-Voltage, Quasi-Resonant Controller Featuring Valley Lock-Out Switching Evaluation Board BAS20HT1G NCP1340B1DR2G
NCP43080DMNTWG NCP431ACSNT1G
NCP1341GEVB Active
Pb-free
High-Voltage, Quasi-Resonant Controller Featuring Valley Lock-Out Switching Evaluation Board. NCP1341B1D1R2G
NCP1342PD45WGEVB Active
NCP1342 45 W USB PD Evaluation Board NCP1342AMDCDAD1R2G
NCP1342PD65WGEVB Active
NCP1342 60 W USB PD Evaluation Board NCP1342AMDCCDR2G
NCP1343PD100WGEVB Active
Pb-free
NCP1343 100 W USB PD Evaluation Board FUSB15101MNTWG NCP1343AMDCDBD1R2G
NCP1345PD65WGEVB Active
Pb-free
NCP1345 USB-PD 65W Evaluation Board. FUSB15101MNTWG NCP1345Q01D1R2G
NCP1362HVGEVB Active
Pb-free
NCP1362 demo board NCP1362AADR2G
NCP1365XS1GEVB Active
Pb-free
Low Power Offline Constant Current & Constant Voltage Primary Side PWM Current-Mode Controller with High Voltage Startup Current Source Evaluation Board NCP1365AABCYDR2G NCP1365BABCYDR2G
NCP13992AIOGEVB Active
Pb-free
NCP13992 All In One Evaluation Board NCP13992AFDR2G
NCP13992MM240WGEVB Active
Pb-free
All-in-One 240 W power supply using NCP1618, NCP13992, NCP4306 and NCP431 NCP13992AFDR2G
NCP13992UHD300WGEVB Active
Pb-free
GaN Based Ultra-high Power Density Adapter 300W NCP13992ABDR2G
NCP1568DC48WGEVB Active
Pb-free
NCP1568 100-400V Input, 48W DC-DC Evaluation board NCP1568S02DBR2G
NCP1568PD60WGEVB Active
Pb-free
NCP1568 USB-PD 60W Evaluation board NCP1568S00DBR2G NCP4305DMNTWG
NCP4328BSNT1G NCP51530ADR2G
NCP1937BADAPGEVB Active
Pb-free
90 W Adapter PFC+QR 10 MW Evaluation Board NCP1937A1DR2G NCP4304ADR2G
NCP4304AMNTWG NCP4304BDR2G
NCP4304BMNTWG NCP4355BDR2G
NCP4305FBDAPGEVB Consult Sales Office
Pb-free
65W Off-Line Adapter with Synchronous Rectification and Featuring Very Low No-Load Power Consumption Evaluation Board NCP1249DD65R2G NCP4354ADR2G
NCP5104SYNCBUCKGEVB Active
Pb-free
NCP5104SYNCBUCKGEVB: Variable DC Input, Open Loop Synchronous Buck Evaluation Board ES1JFL MMSD4148T1G
NCP1392DDR2G NCP5104DR2G
NCP5106SYNCBUCKGEVB Active
Pb-free
NCP5106SYNCBUCKGEVB: Variable DC Input, Open Loop Synchronous Buck Evaluation Board ES1JFL MMSD4148T1G
NCP1392DDR2G NCP5106ADR2G
NCP5183SYNCBUCKGEVB Active
Pb-free
Variable DC Input, Open Loop Synchronous Buck Evaluation Board MMSD4148T1G MURA160T3G
NCP1392DDR2G NCP5183DR2G
NDF10N60ZG
NCV1362WGEVB Active
Pb-free
Primary Side PWM Controller 12-V/1-A Evaluation Board NCP1362AADR2G NCV1362AADR2G
SEC-6D6KW-OBC-SIC-GEVB Active
Pb-free
6.6kW OBC SiC model FAN9673Q FFSP3065A
NCP51705MNTXG NCV1077P065G
NCV2003SN2T1G NCV4390DR2G
NCV57000DWR2G NCV890100PDR2G
NVHL020N090SC1 NVHL060N090SC1
SEC-6K6W-CLLC-GEVK Active
Pb-free
A reference design kit of the CLLC stage of 6.6kW OBC 2V7002LT1G BAS16HT1G
MMBT3904LT1G NCP3170BDR2G
NCV33204DR2G NCV4390DR2G
NLV74AC157DR2G NLV74HC04ADR2G
NSV40200LT1G
SECO-HVDCDC1362-15W-GEVB Active
Pb-free
15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications NCV1362AADR2G NVHL160N120SC1
SECO-HVDCDC1362-40W-GEVB Active
Pb-free
40 W SiC high-voltage auxiliary power supply for HEV & BEV applications NCV1362AADR2G NVHL160N120SC1
STR-ACF-12V100WPSU-GEVB Active
Pb-free
Strata Enabled NCP1568 100W AC to DC Converter NCP1568S00DBR2G NCP1622BCCSNT1G
NCP4306AADZZZADR2G
Avnet (2020-08-19) : 1