LIGHTING-1-GEVK: Connected Lighting Platform for LED Control

The Connected Lighting Platform is a modular development kit for prototyping cost-effective, industrial LED lighting solutions. The platform is extremely energy efficient and features wireless control (on/off, dimming, etc.) and two independently controlled LED channels that provide a maximum brightness of 7000 lumens.

The base platform comprises of four components:

  • An LED module, supporting 2 strings (warm white and cool white) of 16 LEDs
  • A Bluetooth(R) Low Energy connectivity board featuring RSL10 SIP
  • An AC/DC power board (Vin AC: 90 - 270V, Vout DC: 55V, Pout electrical: 70W, Power Factor > 0.99 at full load)
  • An LED driver board featuring FL7760 (Dimming down to 0.6%, Telemetry data, 12-bit PWM)

The platform provides several LED control functionalities using the RSL10 Sense and Control mobile app (IoS, Google Play) or web client. The platform is supported by a comprehensive development environment, including a CMSIS-Pack featuring customizable firmware, Free RTOS, and various use cases.

The PoE Power Module is available separately for Power Over Ethernet (PoE) connectivity up to 90 Watts.

Features and Applications

Features

  • High-power lighting features
    • Up to 2 Strings of 16 LEDs (7000 Lumen)
    • Dual independent LED Channel
    • White balance control (12-bit Dimmer from 0 to Max)
  • Multiple connectivity options
    • Bluetooth® Low Energy
    • Power Over Ethernet (PoE)
  • Compliant with multiple industry standards
  • High efficiency power conversion ( >90% at full load )
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control ES1JFL ES3D
FCPF400N80Z FDC3535
FDD10N20LZTM FL7740MX
FL7760BM6X GBU6K
MM3Z18VT1G MMSZ22T1G
MMSZ4V3T1G NCH-RSL10-101S51-ACG
NCP10671BD100R2G NCP161ASN330T1G
NSBC114EPDXV6T1G RURP1560-F085
US1MFA
FutureElectronics (2020-08-19) : 4
Previously Viewed Products
Clear List

Featured Video
Bruno Damien Interview with EETimes: Innovation in Smart Homes and Buildings
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.