Evaluation/Development Tools

Loading...
- or -

Taxonomy: Offline Regulators

Evaluation/Development Tool Information (45)
Product Status Compliance Short Description Parts Used Action
FEBFAN7631-L17U120A-GEVB
Pb-free
120 W LED Driver at Universal Line FAN73402MX FAN7631SJX
FL7930CMX-G FSL117MRIN
FEBFSL126MR-H432V1-GEVB
Pb-free
5V, 12V Green-Mode Power Switch FSL126MR
FEBFSL206MRN-H428V1-GEVB
Pb-free
Integrated Controller FSL206MRN 5W Auxiliary Power Supply FSL206MRN
FEBFSL3276ALR-IO01U25A-GEVB Active
Pb-free
Integrated Controller; 0.25W Auxiliary Power Supply FSL3276ALRN
FEBFSL336LRN-CS04U07A-GEVB Active
Pb-free
Multi-Output Buck Converter FSL336LRN
FEBFSL4110LR-CS01U06A-GEVB Active
Pb-free
6.0 W Auxiliary Power Supply FSL4110LRN
FEBFSQ500L-H257V1-GEVB Active
Pb-free
Compact, Green-Mode Controller FSQ500L; 5.1 V / 400 mA Flyback Design FSQ500L
FSL518AFLYGEVB Active
FSL518AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL518APG
FSL538AFLYGEVB Active
FSL538AFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL538APG
FSL538HFLYGEVB Active
Pb-free
FSL538HFLYGEVB: High Performance 800 V Off-line Switcher with HV Startup and SenseFET Evaluation Board FSL538HPG
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control ES1JFL ES3D
FCPF400N80Z FDC3535
FDD10N20LZTM FL7740MX
FL7760BM6X GBU6K
MM3Z18VT1G MMSZ22T1G
MMSZ4V3T1G NCH-RSL10-101S51-ACG
NCP10671BD100R2G NCP161ASN330T1G
NSBC114EPDXV6T1G RURP1560-F085
US1MFA
NCP1012GEVB
Pb-free
SMPS Switcher Evaluation Board NCP1012AP100G
NCP1013ADAPGEVB Active
Pb-free
6 Watt, 12 Volt Adapter Evaluation Board NCP1013AP065G
NCP1013LEDGEVB Active
Pb-free
5 W Universal LED Driver Evaluation Board NCP1013ST100T3G
NCP1014LEDGTGEVB Active
Pb-free
90-305 Vac, 0.8 Power Factor, 8 W LED Driver Evaluation Board NCP1014ST100T3G
NCP1014STBUCGEVB Active
Pb-free
Positive Output Buck Evaluation Board NCP1014ST65T3G
NCP1030GEVB Active
Pb-free
2 W PoE DC-DC Converter Evaluation Board NCP1030DMR2G
NCP1031POEEVB Active
6.5 W PoE DC-DC Converter Evaluation Board NCP1031DR2G
NCP1032BGEVB Active
Pb-free
Integrated DC-DC Converter, PWM, 3.0W Evaluation Board NCP1032BMNTXG
NCP1060BUCKGEVB Active
Pb-free
High-Voltage Switcher for low Power offline SMPS Evaluation Board NCP1060AD060R2G
NCP1060FLBKGEVB Active
Pb-free
High-Voltage Switcher for low Power offline SMPS Evaluation Board. NCP1060AP060G
NCP1063BUCKGEVB Active
Pb-free
High-Voltage Switcher for low Power offline SMPS Evaluation Board NCP1063AP060G
NCP10671B05GEVB Active
Pb-free
High-Voltage Switcher for low Power offline SMPS Evaluation Board NCP10671BD060R2G
NCP10672B15GEVB Active
Pb-free
High-Voltage Switcher for low Power offline SMPS Evaluation Board NCP10672BD060R2G
NCP10672F12GEVB Active
Pb-free
NCP10672 Flyback SOIC7 Demo Board 12V NCP10672BD100R2G
NCP1070SOTGEVB Active
Pb-free
Low Power Offline SMPS High-Voltage Switcher Regulator Evaluation Board NCP1070STBT3G
NCP1071SOTGEVB Active
Pb-free
6 W / 12 V NON-ISOLATED POWER SUPPLY NCP1071STBT3G
NCP1072DIPGEVB Active
Pb-free
6 W SMPS Evaluation Board NCP1072P100G
NCP1075NONGEVB Active
Pb-free
8W, DUAL, NON-ISOLATED EVALUATION BOARD MMSZ5229BT1G NCP1075STBT3G
NST45011MW6T1G
NCP1075PREGEVK Active
Pb-free
WIDE MAINS PRE-REG W/15W NCP1075STCT3G
NCP1075PSRGEVB Active
Pb-free
Primary Side Controlled, 10 Watt, Off-line Flyback Evaluation Board NCP1075STAT3G
NCP1075SOTGEVB Active
Pb-free
15 W SMPS Evaluation Board NCP1075STAT3G
NCP1076DIPGEVB Active
Pb-free
20W High Voltage Switching Regulator for Offline SMPS Evaluation Board NCP1076P100G
NCP1077STGEVB Active
Pb-free
Power Supply Evaluation Board, 12 V, 20 W NCP1077STAT3G
NCP10970AGEVB Active
Pb-free
Dual Output PSU for HV Input Evaluation Board NCP10970A1DR2G
NCP10970BGEVB Active
Pb-free
NCP10970B evaluation board NCP10970B1DR2G
NCP11184A65P25WGEVB Active
Pb-free
25 W Auxiliary Power Supply for White Goods and Industrial Equipment with NCP11184A65 NCP11184A065PG
NCP11185A130P38WGEVB Active
Pb-free
38 W Auxiliary Power Supply for White Goods and Industrial Equipment with NCP11185A130 NCP11185A130PG
NCP11187A65P45WGEVB Active
Pb-free
45 W Auxiliary Power Supply for White Goods and Industrial Equipment with NCP11187A65 NCP11187A065PG
SEC-6D6KW-OBC-SIC-GEVB Active
Pb-free
6.6kW OBC SiC model FAN9673Q FFSP3065A
NCP51705MNTXG NCV1077P065G
NCV2003SN2T1G NCV4390DR2G
NCV57000DWR2G NCV890100PDR2G
NVHL020N090SC1 NVHL060N090SC1
SEC-6D6KW-OBC-TTP-GEVB Active
Pb-free
A 6.6kW OBC evaluation board using Totem pole topology FAN7191MX-F085 FSL336LRN
NCL30059BDR2G NCV2003SN2T1G
NCV2901DR2G NCV57000DWR2G
NVHL025N65S3 NVHL060N090SC1
NVMFD5C680NLT1G
SECO-1KW-MCTRL-GEVB Active
Pb-free
1kW 600V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM) GBU6K NCP1063AP060G
NCP1632DR2G NCS213RMUTAG
NCS2250SN2T1G NFAQ1060L33T
SECO-1KW-MDK-GEVK Active
Pb-free
1kW 600V Industrial Motor Development Kit (MDK) with Compact Intelligent Power Module (IPM) board and Universal Controller Board (UCB) CAT24C512C8UTR GBU6K
NCP1063AP060G NCP1632DR2G
NCS213RMUTAG NCS2250SN2T1G
NFAQ1060L33T
SECO-MDK-4KW-65SPM31-GEVB Active
Pb-free
4kW 650V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM) FAN8303MX NCP1063AD100R2G
NCP718BSN330T1G NFAM5065L4B
SECO-MDK-4KW-65SPM31-GEVK Active
Pb-free
4kW 650V Industrial Motor Control Development Kit with Intelligent Power Module (IPM) and Universal Controller Board (UCB) FAN8303MX NCP1063AD100R2G
NCP718BSN330T1G NFAM5065L4B
Avnet (2020-08-19) : 2
Avnet (2020-08-19) : 2
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 4
Avnet (2020-08-19) : 2
Avnet (2020-08-19) : 2