A full ecosystem of parts to support wide bandgap power designs, including SiC diodes, SiC MOSFETs, and SiC Modules.
View ProductA three-phase On Board Charger (OBC) platform achieving state-of-the-art system efficiency with AEC-Q SiC power devices and drivers.
Learn MoreDesign your power supply with the online WebDesigner+ Power Supply design tool. Select the optimum onsemi products customized for your application requirements.
Learn More| Americas | 011 421 33 790 2910 |
| Europe, Middle East & Africa | 00421 33 790 2910 |
The world’s foremost meeting of automotive engineers working to improve automotive imaging and vehicle perception for production vehicles.
SECO−GDBB−EVB is the baseboard for the gate driver plug-and-play ecosystem, which allows for the comparison of the dynamic performance and capabilities of different gate drivers and technologies, as for example NCP51705, FOD8334 or NCV57000. In addition, the suite facilitates the selection of an optimized gate resistance (Rg) for the end application. The SECO-GDBB-EVB can accommodate up to six different daughter-cards with gate drivers, feeding them with a common PWM control signal and providing equal working conditions for a reliable comparison between gate drivers. The switching frequency (10-200 kHz) and duty cycle are manually adjustable, fine-tuning and extended frequency range is possible through a BNC connector. Multiple test points are present across the board for voltage and current measurement.