NB7V33MMNGEVB:  Differential Clock Divider Evaluation Border

The NB7V33M is a differential divide by 4 Clock divider with asynchronous reset. The differential Clock inputs incorporate internal 50-ohm termination resistors and will accept LVPECL, CML and LVDS logic levels. The NB7V33M produces a div 4 output copy of an input Clock operating up to 10GHz with minimal jitter. The Reset pin is asserted on the rising edge. Upon powerup, the internal flip-flops will attain a random state. The Reset allows for the synchronization of multiple NB7V33Ms in a system. The 16mA differential CML output provides matching internal 50-ohm termination which provides 400mV output swing when externally receiver terminated with 50-ohm to VCC.
Features and Applications

Features

  • Clock Divider
  • ATE, Instrumentation
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB7V33MMNGEVB Active
Pb-free
Differential Clock Divider Evaluation Border NB7V33MMNG