SECO-RANGEFINDER-GEVK: SiPM Direct Time of Flight (dToF) LiDAR

The Direct Time of Flight (dToF) SiPM LiDAR Platform is a single point range finder development kit for cost-optimized industrial and commercial applications. The kit is based on the latest NIR SiPM from ON Semiconductor (RB series) and integrates all the essential sub-systems for the application involving laser and reference circuit (Tx), receiving circuit (Rx), power management systems, and core FPGA and UART communication. The kit is FDA certified and includes a multifunctional GUI enabling a complete evaluation of the range-finding performance as well as the adjustment of system variables such as the buffer number of pulses or the bias voltage for the SiPM-RB photomultiplier.
Features and Applications

Features

  • Direct ToF operation for single point applications
  • > 0.11 m to 23 m detectable range
  • Out of the box operation with user-friendly GUI with adjustable system variables
  • Optimized system cost
  • Time to Digital Conversion (TDC)
    • FPGA based (ice3)
    • ~ 85ps bin width
    • Automatic TDC calibration (FPGA reference clock)
  • Power supply
    • Different supply options
      • USB = 5V
      • PMOD connector = 3.3V
  • Laser and optics
    • RB-Series SiPM detector
    • 905nm laser diode transmitter
    • 650-1050nm coated BK7 Plano-convex lenses
      • maximize distance measurement
    • 905±5nm band pass optical filter (FWHM: 30±5nm) for RX
      • highest sensitivity in selected spectrum
  • Regulations
    • Complies - laser safety standard IEC / EN 60825-1:2014 and 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 56
    • FDA Certified
  • Software
    • Software adjustable settings for variety of industrial and IoT applications
    • FPGA-based Time-to-Digital Convertor (TDC), readout, communication interface and control of two regulated bias supplies

Applications

  • Indoor Navigation and range-finding (up to 23 m)
  • Collision detection
  • 3D Mapping
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-RANGEFINDER-GEVK Active
Pb-free
SiPM Direct Time of Flight (dToF) LiDAR BAS16HT1G BAT54T1G
BC817-40WT1G BC856BWT1G
BSS138LT1G EMI2121MTTAG
FPF2110 FQT13N06LTF
LM2903DMR2G MBR120LSFT1G
MICRORB-10010-MLP-TR MMSD701T1G
NBA3N012CSNT1G NCP161ASN330T1G
NCP170BXV120T2G NCP170BXV250T2G
NCP300LSN27T1G NCP81074ADR2G
NCV308SN330T1G NSVF4015SG4T1G
Previously Viewed Products
Clear List

Featured Video
What is Industrial Rangefinding?
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.