Evaluation/Development Tools

Loading...
- or -

Taxonomy: USB Type-C

Evaluation/Development Tool Information (16)
Product Status Compliance Short Description Parts Used Action
FUSB15201DUAL60WGEVB Active
Pb-free
Dual Port 60W Reference Design using the FUSB15201 and NCV81599 FUSB15201VMNWTWG
FUSB251GEVB Active
Pb-free
Type-C™ CC and SBU Protection IC Evaluation Board FUSB251UCX
FUSB252GEVB Active
Pb-free
Eval board for FSUSB252 FUSB252UMX
FUSB301AGEVB Active
Pb-free
Autonomous USB Type-CTM Controller with Configurable I2C Address FUSB301ATMX
FUSB301GEVB Active
Pb-free
Autonomous USB Type-CTM Controller with Super Speed Switch Control FUSB301TMX
FUSB302BGEVB Active
Pb-free
Type-C Interface Detection Solution Evaluation Board FUSB302BMPX
FUSB302TGEVB Active
Pb-free
Programmable USB Type-C Controller with PD FUSB302TMPX
FUSB303BGEVB Active
Pb-free
Autonomous USB Type-C Port Controller with I2C and GPIO Control FUSB303BTMX
FUSB307BGEVB Active
Pb-free
Eval board for FUSB307B FUSB307BMPX
FUSB3307MPX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MPX & NCV81599, QFNW20 Package FUSB3307D6MNWTWG NCV81599MWTXG
FUSB3307MX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MX & NCV81599, SOIC14 Package FUSB3307D6MX
NCP1343PD100WGEVB Active
Pb-free
NCP1343 100 W USB PD Evaluation Board FUSB15101MNTWG NCP1343AMDCDBD1R2G
NCP1345PD65WGEVB Active
Pb-free
NCP1345 USB-PD 65W Evaluation Board. FUSB15101MNTWG NCP1345Q01D1R2G
STR-FUSB3307MPX-PPS-GEVK Active
Pb-free
Strata Enabled FUSB3307 Single Port USB-PD with PPS Board FUSB3307D6MX NCV81599MWTXG
NVTFS002N04CLTAG NVTFS4C10NWFTAG
STR-USBC-2PORT-100W-EVK Active
Pb-free
Strata Enabled USB Automotive 2-Port 100W Source FUSB252UMX FUSB302TMPX
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source FUSB252UMX FUSB307BMPX
N34TS04MT3ETG NCD9830DBR2G
NCP1615CDR2G NCP705MT33TCG
NCP81231MNTXG NCP81239MNTXG
NCV213RSQT2G NCV214RSQT2G
NCV890200PDR2G
Avnet (2020-08-19) : 2
FutureElectronics (2020-08-19) : 2
Avnet (2020-08-19) : 2