Evaluation/Development Tools

Loading...
- or -

Taxonomy: AC-DC LED Drivers

Evaluation/Development Tool Information (38)
Product Status Compliance Short Description Parts Used Action
FEBFAN7631-L17U120A-GEVB
Pb-free
120 W LED Driver at Universal Line FAN73402MX FAN7631SJX
FL7930CMX-G FSL117MRIN
FEBFL77904-L82H08A-GEVB
Pb-free
8 W AC LED Driver FL77904MX
FEBFL77904-L82L08A-GEVB
Pb-free
8 W AC LED Driver FL77904MX
FEBFL77905-L83H08A-GEVB
Pb-free
8W AC LED Driver FL77905MX
FEBFL77905-L83L08A-GEVB Consult Sales Office
Pb-free
8W AC LED Driver FL77905MX
FEBFL77944-L80H012A-GEVB
Pb-free
12 W Down Light ACLED Driver at High-Line FL77944MX
LIGHTING-1-GEVK Active
Pb-free
Connected Lighting Platform for LED Control ES1JFL ES3D
FCPF400N80Z FDC3535
FDD10N20LZTM FL7740MX
FL7760BM6X GBU6K
MM3Z18VT1G MMSZ22T1G
MMSZ4V3T1G NCH-RSL10-101S51-ACG
NCP10671BD100R2G NCP161ASN330T1G
NSBC114EPDXV6T1G RURP1560-F085
US1MFA
NCL2801LED1GEVB Active
Pb-free
High Precision 200W Power Factor Controller NCL2801CDADR2G
NCL2801LED2GEVB Active
Pb-free
Deep Dimming 150W LED Driver with NCP13992 NCL2801CDADR2G
NCL30002DIM1GEVB
Pb-free
120 V Dimmable HPF Buck Evaluation Board NCL30002DR2G
NCL30030GEVB Active
Pb-free
150W PFC & Quasi-Resonant Flyback Controller optimized for LED Lighting Evaluation Board NCL30030B1DR2G
NCL30060LED1GEVB Active
Pb-free
90-305 Vac Input, Isolated 700 mA 25 W LED Driver Evaluation Board NCL30060BDR2G
NCL30073LED1GEVB Active
Pb-free
NCL30073LED1GEVB evaluation board NCL30073SN065T1G
NCL30073LED2GEVB Active
Pb-free
NCL30073LED2GEVB evaluation board NCL30073SN065T1G
NCL30073LED3GEVB Active
Pb-free
NCL30073LED3GEVB evaluation board NCL30073SN065T1G
NCL30073LED4GEVB Active
Pb-free
NCL30073LED4GEVB evaluation board NCL30073SN065T1G
NCL30076LED1GEVB Active
Pb-free
QR Buck 100 W LED Driver Evaluation Board. NCL30076AADR2G
NCL30082SMRTGEVB
Pb-free
8 W SEPIC LED Driver Evaluation Board NCL30082ADMR2G NCL30082B1DMR2G
NCL30082B1DR2G NCL30082B2DR2G
NCL30082B3DR2G NCL30082BDMR2G
NCL30082BDR2G NCL30082DDR2G
NCL30083BB1GEVB Active
Pb-free
10 W / 200 mA Buck Boost Evaluation Board NCL30083BDMR2G
NCL30083FLYGEVB Active
Pb-free
FLYBACK A19 10W/500MA 100 NCL30083BDMR2G
NCL30085FLYGEVB
Pb-free
Power Factor Corrected 3 Step Dimmable Evaluation Board NCL30085BDR2G
NCL30105G1EVB Active
Pb-free
VCSEL Drv + Buck PWM CTLR FSV530AF MMBT3904WT1G
NCL30105DR2G NVMFS5C468NT1G
SZMM3Z15VT1G
NCL30105GEVB Active
Pb-free
350 mA Buck LED Driver Evaluation Board NCL30105DR2G
NCL30125FW300WGEVB Active
Pb-free
Fixed Frequency Current-Mode PWM Controller for Two Switch Forward topology NCL30125B2DR2G
NCL30125SR300WGEVB Active
Pb-free
5 V/300 W Two-Switch Forward AC-DC Converter NCL30125B2DR2G
NCL30160GEVB Active
Pb-free
1 A LED Driver Buck Evaluation Board NCL30160DR2G
NCL30186SMRTGEVB Active
Pb-free
8W Smart LED Driver BAS116LT1G BAS16XV2T1G
BAS21DW5T1G BSS138
LM317LZG MM5Z15VT1G
MMBT3904WT1G MMBT5551LT1G
NCL30186BDR2G
NCL30188FLYGEVB Active
Pb-free
Power Factor Corrected Quasi-Resonant Evaluation Board NCL30188ADR2G
NCL30288LED1GEVB Active
Pb-free
Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller Evaluation Board MMSD103T1G MMSZ4708T1G
NCL30288BSNT1G
NCL30386LED1GEVB Active
Pb-free
NCL30386 Demo board NCL30386A1DR2G
NCL30388LED1GEVB Active
Pb-free
NCL30388 Demo board NCL30388B1DR2G
NCL30486LED1GEVB Active
Pb-free
NCL30486 60W Evaluation Board NCL30486A2DR2G
NCL30486LED2GEVB Active
Pb-free
NCL30486B 60W Evaluation Board NCL30486A1DR2G NCL30486A2DR2G
NCL30486B1DR2G NCL30486B2DR2G
NCL30488LED1GEVB Active
Pb-free
NCL30488 60W Evaluation Board NCL30488A2DR2G
NCL30488LED2GEVB Active
Pb-free
NCL30488 75W Evaluation Board NCL30488A2DR2G
NCL35076LED1GEVB Active
Pb-free
CCM Buck 75 W LED Driver Evaluation Board NCL35076AADR2G
SEC-6D6KW-OBC-TTP-GEVB Active
Pb-free
A 6.6kW OBC evaluation board using Totem pole topology FAN7191MX-F085 FSL336LRN
NCL30059BDR2G NCV2003SN2T1G
NCV2901DR2G NCV57000DWR2G
NVHL025N65S3 NVHL060N090SC1
NVMFD5C680NLT1G
STR-NCL30160-1A-LED-GEVB Active
Pb-free
Strata Enabled NCL30160 1A LED Driver NCL30160DR2G
FutureElectronics (2020-08-19) : 4
Avnet (2020-08-19) : 1