SECO-RSL10-CAM-GEVB: RSL10 Smart Shot Camera

The RSL10 Smart Shot Camera is a complete node-to-cloud platform that enables smart image capture for portable, low duty cycle IoT applications including asset monitoring and security. Based on the RSL10 SIP and ARX3A0 CMOS image sensor, the platform features multiple trigger modes including time, motion detection, and environmental sensor triggers (e.g. changes in temperature and humidity).

The RSL10 SIP serves as the processing hub of the camera, enabling Bluetooth® Low Energy connectivity of captured image and sensor data to the provided mobile app (available on GooglePlay™, iOS®).

Using the app, developers can access a variety of features including cloud connectivity, remote configuration of sensors (thresholds and default settings), and change the image capture trigger modes. Connected to an Image Analytics/AI engine, located in the cloud, the app is capable of detecting and identifying objects using an AI cloud service. The mobile application returns the captured image, along with the list of identified objects and confidence levels.

The platform features the ARX3A0 Mono 65° DFOV IAS Module, a compact design form-factor used for developing compact cameras with 360 fps mono imaging based on the ARX3A0 CMOS image sensor. ARX3A0 offers high sensitivity at both visible and NIR wavelength, and has a super low power mode that consumes 3.2 mW when active. Additionally, ARX3A0 can be programmed to monitor specific zones of its field of view, automatically taking an image when the scene's contents change. Embedded on the platform hardware, the SPCV1100A from SunplusIT® provides multiple color processing features and JPEG image compression.

The impressive low-power operation of the RSL10 SIP and ARX3A0 is complemented by a dedicated NCP6925 Power Management IC (PMIC) (NCP6925) and additional smart power management modes implemented in hardware. Other devices enabling the efficient power management are the FAN54120 USB-compatible linear Li-Ion battery charger and the FAN49100 ultra-Low Iq buck- boost regulator. Thanks to these features, the RSL10 Smart Shot Camera supports an extended battery lifetime of more than one year.

Features and Applications

Features

  • Supports multiple image capture trigger modes
    • Periodic (1 second to 1 minute intervals)
    • Continuous video-like stream with less than 1 frame/s on BLE5.0 and above on compatible mobile devices
    • Proximity detection
    • Acceleration trigger
    • Environment change trigger
  • Bluetooth Low Energy connectivity (Bluetooth 5) enabled by the RSL10 SIP
    • Firmware Over The Air (FOTA) updates
  • Small form Factor ( 55 x 65 mm)
  • Advanced 360 fps imaging provided by the ARX3A0 Mono 65° DFOV IAS Module
    • High sensitivity at both visible and NIR wavelength
    • Super low power (3.2 mW)
    • 1/10? sensor for super compact module
    • Auto Exposure featured enabled during image processing
  • RSL10 Smart Shot Mobile App (GooglePlay™) (iOS®)
    • Cloud connectivity to Amazon Web Services? (Amazon Rekognition)
    • Image Analytics/AI Engine to detect and identify objects within an image
  • Unprecedented ultra-low power consumption (Standby and Active Mode ) for battery life >1 year
  • Multiple powering options (USB or rechargeable Li-Ion batteries)

Benefits

  • Portable
  • Long battery life ( > 1 year ) node-to-cloud near turnkey design for reduced development time
  • Multiple trigger functions for various use cases

Applications

  • Asset Monitoring
  • Security
  • Smart Agriculture
  • Criteria-based Monitoring
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
SECO-RSL10-CAM-GEVB Active
Pb-free
RSL10 Smart Shot Camera ARX3A0CSSM00SMD20 FAN49100AUC330X
FAN54120MP420X LC709204FXE-01TBG
LE25U20AQGTXG NCH-RSL10-101S51-ACG
NCP6925BFCCT2G
Previously Viewed Products
Clear List

Featured Video
RSL10 Smart Shot Camera Platform
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.