STR-SENSORS-GEVK: Strata Enabled Multi-Sensor Board

The STR-SENSORS-GEVK provides an evaluation board for LC717A10AR 16 input touch and proximity sensor, LV0104CS ambient light sensor, and NCT72 local and remote temperature sensor. This evaluation board is used with Strata to control different sensors and monitor telemetry such as gain and threshold settings. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • Touch and Proximity:
    - Detection system: Differential capacitance detection (Mutual capacitance type)
    - Input capacitance resolution: Can detect capacitance changes in the femto Farad order
    - Measurement interval (16 differential inputs): 30ms (Typ) (at initial configuration), 6ms (Typ) (at minimum interval configuration)
    - External components for measurement: Not required
    - Interface: I2C compatible bus or SPI selectable
    - Current consumption: 570 μA (Typ) (VDD = 2.8 V), 1.3 mA (Typ) (VDD = 5.5 V)
    - Supply voltage: 2.6 V to 5.5 V
    - Detection operations: Switch
  • Light:
    - Smallest OD-CSP package in the world (1.08mm x 1.08mm thickness: 0.6mm)
    - Superior spectrum sensitivity characteristics
    - 16-bit digital output for CODEC by I2C serial bus
  • Temperature:
    - On-Chip and Remote Temperature Sensor
    - 0.25°C Resolution/1°C Accuracy on Remote Channel
    - 1°C Resolution/1°C Accuracy on Local Channel
    - Series Resistance Cancellation up to 1.5 kΩ
    - Extended, Switchable Temperature Measurement Range 0°C to +127°C (Default) or -64°C to +191°C
    - Pin and Register Compatible with NCT1008
    - Remote /THERM limit of 108°C
    - 2-Wire SMBus/I2C Serial Interface with SMBus Alert Support
    - Programmable Over/Under temperature Limits
    - Offset Registers for System Calibration
    - Up to Two Over temperature Fail-Safe /THERM Outputs
    - 240 μA Operating Current, 5 μA Standby Current
    - Compatible with 1.8 V Logic

Applications

  • Touch and Proximity:
    - White goods
    - Black goods
    - PC peripherals
    - Office Automation
  • Light:
    - Ambient Light Sensor
  • Temperature:
    - Thermal Management
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-SENSORS-GEVK Active
Pb-free
Strata Enabled Multi-Sensor Board NCT72CMTR2G
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 110056 KB Locked  3.2.0.129 
Eval Board: Manual STR-SENSORS-GEVK User Guide STR-SENSORS-GEVK_USER_GUIDE - 1073 KB  0 
Eval Board: Test Procedure STR-SENSORS-GEVK Test Procedure STR-SENSORS-GEVK_TEST_PROCEDURE - 596 KB  0 
Eval Board: Schematic STR-SENSORS-GEVK Schematic STR-SENSORS-GEVK_SCHEMATIC - 964 KB  0 
Eval Board: Gerber STR-SENSORS-GEVK Gerber Layout Files (Zip Format) STR-SENSORS-GEVK_GERBER - 3370 KB  0 
Eval Board: BOM STR-SENSORS-GEVK Bill of Materials (ROHS Compliant) STR-SENSORS-GEVK_BOM_ROHS - 259 KB  0 
Video Strata-Enabled, Cloud-Connected Multi-Sensor Board WVD17474/D   
Software Strata Online Setup Software for Microsoft Windows Strata setup Windows online - 26557 KB Locked  3.2.0.129 
Previously Viewed Products
Clear List

Featured Video
Strata-Enabled, Cloud-Connected Multi-Sensor Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.