STR-NCV8170-NCP170-EVK: Strata Enabled NCV8170/NCP170 - 150mA LDO with Fixed Output Voltage From 1.2V to 3.6V

The STR-NCV8170-NCP170-EVK provides an evaluation kit for the NCV8170 and NCP170 series of 150 mA CMOS ultra-low quiescent current XDFN4 package LDOs with a fixed output voltage range from 1.2 V to 3.6 V. With a typical ultra-low quiescent current of 500 nA, the NCV8170 and NCP170 are optimized for battery powered applications. The NCV8170 is rated for automotive and industrial applications. This evaluation kit can be used in tandem with the Strata environment GUI which can enable/disable the LDO as well as monitor other telemetry on the platform, including input/output voltage, power dissipated, and temperature. See the Strata webpage at www.onsemi.com/strata for more details!
Features and Applications

Features

  • 4 different LDO series to choose from, each with a range of voltage options
  • Vin range from 1.1V to 5.5V
  • Max load range from 150mA to 300mA
  • Vout range from 0.6V to 5.3V
  • Automotive options available

Applications

  • DC-DC Power
  • Battery Powered Devices
  • Analog and RF
  • Automotive
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
STR-NCV8170-NCP170-EVK Active
Strata Enabled NCV8170/NCP170 - 150mA LDO with Fixed Output Voltage From 1.2V to 3.6V NCV8170AMX180TCG
Avnet (2020-08-19) : 2
Technical Documents
Type Document Title Document ID/Size Rev
Software Strata Setup Software for Microsoft Windows Strata setup Windows - 109903 KB Locked  2.9.0.2 
Video Multi-LDO Evaluation Board | Strata WVD17300/D   
Eval Board: Schematic STR-NCV8170-NCP170-EVK Shematic STR-NCV8170-NCP170-EVK_SCHEMATIC - 208 KB  0 
Eval Board: BOM STR-NCV8170-NCP170-EVK Bill of Materials (ROHS Compliant) STR-NCV8170-NCP170-EVK_BOM_ROHS - 66 KB  0 
Eval Board: Gerber STR-NCV8170-NCP170-EVK Gerber Layout Files (Zip Format) STR-NCV8170-NCP170-EVK_GERBER - 3343 KB  0 
Eval Board: Manual STR-NCV8170-NCP170-EVK Test Report User Guide STR-NCV8170-NCP170-EVK_test_report_user_guide - 2024 KB  0 
Previously Viewed Products
Clear List

Featured Video
Multi-LDO Evaluation Board | Strata
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.